|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ19 | TinyLogic(tm) UHS 1-of-2 Decoder/Demultiplexer | SC70 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz19p6x_165.ibs | [File Rev] 1.0 | [Date] 3/19/01 | [Source] SPICE to IBIS | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2000 Fairchild Semiconductor Corp. | [Component] nc7sz19 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 32m 1.01n 0.13p 2 gnd GND 30m 0.90n 0.13p 3 oeb data_i 32m 0.91n 0.13p 4 y1 data_o1 32m 0.91n 0.13p 5 vcc POWER 30m 0.90n 0.13p 6 y0 data_o 32m 1.01n 0.13p | [Model] data_o Model_type Output Polarity Non-Inverting C_comp 5p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 9.841356E-2 6.858756E-2 1.442460E-1 -1.700000E+0 9.193438E-2 6.408066E-2 1.355612E-1 -1.600000E+0 8.556388E-2 5.936533E-2 1.269556E-1 -1.500000E+0 7.931461E-2 5.473958E-2 1.184277E-1 -1.400000E+0 7.318425E-2 5.023186E-2 1.099849E-1 -1.300000E+0 6.717425E-2 4.584505E-2 1.016316E-1 -1.200000E+0 6.128719E-2 4.158012E-2 9.336984E-2 -1.100000E+0 5.552508E-2 3.743917E-2 8.520070E-2 -10.000000E-1 4.988974E-2 3.342441E-2 7.712493E-2 -9.000000E-1 4.438346E-2 2.953818E-2 6.914344E-2 -8.000000E-1 3.900434E-2 2.577939E-2 6.124336E-2 -7.000000E-1 3.373080E-2 2.213764E-2 5.332511E-2 -6.000000E-1 2.852121E-2 1.860056E-2 4.537604E-2 -5.000000E-1 2.333503E-2 1.515653E-2 3.748934E-2 -4.000000E-1 1.825528E-2 1.178535E-2 2.968705E-2 -3.000000E-1 1.334158E-2 8.517542E-3 2.199448E-2 -2.000000E-1 8.629105E-3 5.432164E-3 1.444708E-2 -10.000000E-2 4.162355E-3 2.576128E-3 7.093485E-3 0.0 3.252509E-12 4.115641E-11 4.310774E-11 1.000000E-1 -3.704263E-3 -2.208989E-3 -6.499885E-3 2.000000E-1 -6.847976E-3 -4.009051E-3 -1.213651E-2 3.000000E-1 -9.440603E-3 -5.412943E-3 -1.692714E-2 4.000000E-1 -1.150239E-2 -6.448160E-3 -2.089919E-2 5.000000E-1 -1.307239E-2 -7.165287E-3 -2.409805E-2 6.000000E-1 -1.421701E-2 -7.638852E-3 -2.659745E-2 7.000000E-1 -1.502941E-2 -7.950815E-3 -2.850629E-2 8.000000E-1 -1.561116E-2 -8.167527E-3 -2.995932E-2 9.000000E-1 -1.604725E-2 -8.331060E-3 -3.108941E-2 1.000000E+0 -1.639503E-2 -8.464606E-3 -3.200183E-2 1.100000E+0 -1.668852E-2 -8.580374E-3 -3.276789E-2 1.200000E+0 -1.694695E-2 -8.684885E-3 -3.343235E-2 1.300000E+0 -1.718130E-2 -8.781772E-3 -3.402305E-2 1.400000E+0 -1.739812E-2 -8.873172E-3 -3.455788E-2 1.500000E+0 -1.760151E-2 -8.960416E-3 -3.504880E-2 1.600000E+0 -1.779419E-2 -9.044378E-3 -3.550426E-2 1.700000E+0 -1.797807E-2 -9.125662E-3 -3.593044E-2 1.800000E+0 -1.815452E-2 -9.204707E-3 -3.633203E-2 1.900000E+0 -1.832462E-2 -9.281924E-3 -3.671267E-2 2.000000E+0 -1.848918E-2 -9.358987E-3 -3.707529E-2 2.100000E+0 -1.864903E-2 -9.453181E-3 -3.742225E-2 2.200000E+0 -1.880872E-2 -9.722285E-3 -3.775551E-2 2.300000E+0 -1.903009E-2 -1.151331E-2 -3.807716E-2 2.400000E+0 -1.978364E-2 -3.491014E-2 -3.840794E-2 2.500000E+0 -2.217012E-2 -2.381766E-1 -3.907662E-2 2.600000E+0 -3.449118E-2 -7.232415E-1 -4.146569E-2 2.700000E+0 -1.987952E-1 -1.338109E+0 -4.613515E-2 2.800000E+0 -6.802381E-1 -2.004979E+0 -5.387166E-2 2.900000E+0 -1.296189E+0 -2.697796E+0 -1.603529E-1 3.000000E+0 -1.959631E+0 -3.405992E+0 -6.368508E-1 3.100000E+0 -2.645569E+0 -4.124141E+0 -1.266432E+0 3.200000E+0 -3.344522E+0 -4.849270E+0 -1.939990E+0 3.300000E+0 -4.051783E+0 -5.579550E+0 -2.633128E+0 3.400000E+0 -4.764822E+0 -6.313781E+0 -3.336950E+0 3.500000E+0 -5.482104E+0 -7.051135E+0 -4.047536E+0 3.600000E+0 -6.202630E+0 -7.791019E+0 -4.762777E+0 | [Pulldown] -1.800000E+0 -6.183598E+0 -6.672810E+0 -5.802297E+0 -1.700000E+0 -5.463559E+0 -5.937225E+0 -5.083079E+0 -1.600000E+0 -4.746832E+0 -5.205182E+0 -4.366913E+0 -1.500000E+0 -4.034447E+0 -4.477686E+0 -3.654861E+0 -1.400000E+0 -3.327999E+0 -3.756239E+0 -2.948652E+0 -1.300000E+0 -2.630123E+0 -3.043199E+0 -2.251360E+0 -1.200000E+0 -1.945772E+0 -2.342575E+0 -1.569457E+0 -1.100000E+0 -1.285026E+0 -1.662177E+0 -9.187094E-1 -1.000000E+0 -6.748912E-1 -1.018584E+0 -3.582707E-1 -9.000000E-1 -2.106304E-1 -4.578489E-1 -1.181334E-1 -8.000000E-1 -6.932489E-2 -1.124196E-1 -9.672635E-2 -7.000000E-1 -5.431486E-2 -3.805012E-2 -8.354958E-2 -6.000000E-1 -4.555294E-2 -2.850559E-2 -7.092631E-2 -5.000000E-1 -3.749998E-2 -2.307586E-2 -5.902497E-2 -4.000000E-1 -2.968958E-2 -1.802487E-2 -4.733892E-2 -3.000000E-1 -2.196841E-2 -1.313693E-2 -3.554633E-2 -2.000000E-1 -1.438016E-2 -8.447624E-3 -2.366839E-2 -1.000000E-1 -7.015989E-3 -4.033999E-3 -1.178390E-2 2.220446E-16 -9.536912E-11 -9.773601E-11 -1.032843E-10 1.000000E-1 6.301302E-3 3.513488E-3 1.088338E-2 2.000000E-1 1.166432E-2 6.471398E-3 2.022247E-2 3.000000E-1 1.614509E-2 8.903157E-3 2.811192E-2 4.000000E-1 1.979690E-2 1.083877E-2 3.463838E-2 5.000000E-1 2.267187E-2 1.231193E-2 3.987829E-2 6.000000E-1 2.482760E-2 1.336754E-2 4.390306E-2 7.000000E-1 2.634534E-2 1.407377E-2 4.680789E-2 8.000000E-1 2.735174E-2 1.452434E-2 4.876614E-2 9.000000E-1 2.800467E-2 1.481400E-2 5.003581E-2 1.000000E+0 2.844194E-2 1.501145E-2 5.087172E-2 1.100000E+0 2.875411E-2 1.515680E-2 5.145323E-2 1.200000E+0 2.899284E-2 1.527166E-2 5.188561E-2 1.300000E+0 2.918665E-2 1.536774E-2 5.222742E-2 1.400000E+0 2.935166E-2 1.545165E-2 5.251161E-2 1.500000E+0 2.949735E-2 1.552729E-2 5.275747E-2 1.600000E+0 2.962955E-2 1.559710E-2 5.297676E-2 1.700000E+0 2.975203E-2 1.566266E-2 5.317701E-2 1.800000E+0 2.986727E-2 1.572503E-2 5.336319E-2 1.900000E+0 2.997701E-2 1.578498E-2 5.353872E-2 2.000000E+0 3.008247E-2 1.584347E-2 5.370600E-2 2.100000E+0 3.018454E-2 1.590611E-2 5.386679E-2 2.200000E+0 3.028392E-2 1.598023E-2 5.402241E-2 2.300000E+0 3.038162E-2 1.606311E-2 5.417387E-2 2.400000E+0 3.048820E-2 1.616938E-2 5.432201E-2 2.500000E+0 3.062428E-2 1.638478E-2 5.446752E-2 2.600000E+0 3.084357E-2 1.686548E-2 5.461225E-2 2.700000E+0 3.137190E-2 1.765504E-2 5.479954E-2 2.800000E+0 3.238277E-2 1.869082E-2 5.528981E-2 2.900000E+0 3.381884E-2 1.989943E-2 5.655798E-2 3.000000E+0 3.558748E-2 2.119892E-2 5.863831E-2 3.100000E+0 3.761512E-2 2.246000E-2 6.133714E-2 3.200000E+0 3.982906E-2 2.342794E-2 6.451607E-2 3.300000E+0 4.213753E-2 2.357680E-2 6.807061E-2 3.400000E+0 4.439418E-2 2.156678E-2 7.190555E-2 3.500000E+0 4.631745E-2 1.787663E-2 7.591888E-2 3.600000E+0 4.728899E-2 1.743276E-2 7.997731E-2 | [Ramp] dV/dt_r 5.295E-1/9.142E-10 2.962E-1/1.695E-9 8.593E-1/5.867E-10 dV/dt_f 7.607E-1/1.611E-9 4.025E-1/2.119E-9 9.770E-1/7.401E-10 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.800000E+0 1.650000E+0 1.950000E+0 2.020202E-10 1.800000E+0 1.650000E+0 1.950000E+0 4.040404E-10 1.800000E+0 1.650000E+0 1.950000E+0 6.060606E-10 1.800000E+0 1.650000E+0 1.950000E+0 8.080808E-10 1.800000E+0 1.650000E+0 1.950000E+0 1.010101E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.212121E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.414141E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.616162E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.818182E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.020202E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.222222E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.424242E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.626263E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.828283E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.030303E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.232323E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.434343E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.636364E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.838384E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.040404E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.242424E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.444444E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.646465E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.848485E-9 1.800000E+0 1.650000E+0 1.950000E+0 5.050505E-9 1.800000E+0 1.650000E+0 1.950000E+0 5.252525E-9 1.800000E+0 1.650000E+0 1.950000E+0 5.454545E-9 1.800000E+0 1.650000E+0 1.950000E+0 5.656566E-9 1.800000E+0 1.650000E+0 1.950000E+0 5.858586E-9 1.800000E+0 1.650000E+0 1.950000E+0 6.060606E-9 1.800000E+0 1.650000E+0 1.950000E+0 6.262626E-9 1.800000E+0 1.650000E+0 1.950000E+0 6.464646E-9 1.800000E+0 1.650000E+0 1.950000E+0 6.666667E-9 1.800000E+0 1.650000E+0 1.950000E+0 6.868687E-9 1.800000E+0 1.650000E+0 1.950000E+0 7.070707E-9 1.800000E+0 1.650000E+0 1.950000E+0 7.272727E-9 1.800000E+0 1.650000E+0 1.950000E+0 7.474747E-9 1.800000E+0 1.650000E+0 1.950000E+0 7.676768E-9 1.800000E+0 1.650000E+0 1.950000E+0 7.878788E-9 1.800000E+0 1.650000E+0 1.949997E+0 8.080808E-9 1.800000E+0 1.650000E+0 1.949990E+0 8.282828E-9 1.800000E+0 1.650000E+0 1.949984E+0 8.484848E-9 1.800000E+0 1.650000E+0 1.950489E+0 8.686869E-9 1.799999E+0 1.650000E+0 1.951420E+0 8.888889E-9 1.799995E+0 1.650000E+0 1.954693E+0 9.090909E-9 1.799986E+0 1.650000E+0 1.967687E+0 9.292929E-9 1.799973E+0 1.650000E+0 2.002700E+0 9.494949E-9 1.800035E+0 1.650001E+0 2.014926E+0 9.696970E-9 1.800346E+0 1.650000E+0 1.896800E+0 9.898990E-9 1.800609E+0 1.649999E+0 1.630115E+0 1.010101E-8 1.801047E+0 1.649996E+0 1.331931E+0 1.030303E-8 1.802247E+0 1.649989E+0 1.043924E+0 1.050505E-8 1.804793E+0 1.649982E+0 8.029669E-1 1.070707E-8 1.809008E+0 1.649975E+0 6.223903E-1 1.090909E-8 1.824463E+0 1.649969E+0 5.265500E-1 1.111111E-8 1.837373E+0 1.649968E+0 4.576011E-1 1.131313E-8 1.843869E+0 1.650115E+0 4.309065E-1 1.151515E-8 1.843102E+0 1.650319E+0 4.124269E-1 1.171717E-8 1.831219E+0 1.650457E+0 3.967458E-1 1.191919E-8 1.775340E+0 1.650487E+0 3.881550E-1 1.212121E-8 1.681049E+0 1.650516E+0 3.797456E-1 1.232323E-8 1.577060E+0 1.650624E+0 3.744628E-1 1.252525E-8 1.452852E+0 1.651063E+0 3.701905E-1 1.272727E-8 1.331929E+0 1.651706E+0 3.666105E-1 1.292929E-8 1.219096E+0 1.652541E+0 3.644171E-1 1.313131E-8 1.121074E+0 1.653490E+0 3.622885E-1 1.333333E-8 1.034721E+0 1.654608E+0 3.609251E-1 1.353535E-8 9.490808E-1 1.656090E+0 3.597744E-1 1.373737E-8 8.824754E-1 1.662051E+0 3.588219E-1 1.393939E-8 8.232480E-1 1.668387E+0 3.581887E-1 1.414141E-8 7.707488E-1 1.672314E+0 3.575792E-1 1.434343E-8 7.356153E-1 1.674231E+0 3.571852E-1 1.454545E-8 7.010185E-1 1.676097E+0 3.568415E-1 1.474747E-8 6.781362E-1 1.677829E+0 3.565633E-1 1.494949E-8 6.589031E-1 1.677860E+0 3.563708E-1 1.515152E-8 6.424597E-1 1.673705E+0 3.561870E-1 1.535354E-8 6.316993E-1 1.668438E+0 3.560670E-1 1.555556E-8 6.211178E-1 1.659319E+0 3.559591E-1 1.575758E-8 6.138849E-1 1.638831E+0 3.558740E-1 1.595960E-8 6.074633E-1 1.618001E+0 3.558132E-1 1.616162E-8 6.020846E-1 1.582645E+0 3.557554E-1 1.636364E-8 5.984130E-1 1.542458E+0 3.557161E-1 1.656566E-8 5.948055E-1 1.500741E+0 3.556795E-1 1.676768E-8 5.922592E-1 1.455409E+0 3.556508E-1 1.696970E-8 5.899031E-1 1.409988E+0 3.556290E-1 1.717172E-8 5.879517E-1 1.367057E+0 3.556077E-1 1.737374E-8 5.865385E-1 1.327473E+0 3.555888E-1 1.757576E-8 5.851534E-1 1.289290E+0 3.555700E-1 1.777778E-8 5.841873E-1 1.252069E+0 3.555583E-1 1.797980E-8 5.832720E-1 1.219717E+0 3.555515E-1 1.818182E-8 5.825257E-1 1.187777E+0 3.555455E-1 1.838384E-8 5.819632E-1 1.159597E+0 3.555428E-1 1.858586E-8 5.814132E-1 1.133791E+0 3.555405E-1 1.878788E-8 5.810361E-1 1.108938E+0 3.555401E-1 1.898990E-8 5.806708E-1 1.088411E+0 3.555410E-1 1.919192E-8 5.803779E-1 1.068082E+0 3.555406E-1 1.939394E-8 5.801493E-1 1.050855E+0 3.555353E-1 1.959596E-8 5.799261E-1 1.035205E+0 3.555298E-1 1.979798E-8 5.797721E-1 1.020129E+0 3.555293E-1 2.000000E-8 5.796193E-1 1.007422E+0 3.555312E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 8.170192E-1 4.349924E-1 1.340311E+0 2.020202E-10 8.170192E-1 4.349923E-1 1.340311E+0 4.040404E-10 8.170192E-1 4.349923E-1 1.340311E+0 6.060606E-10 8.170192E-1 4.349923E-1 1.340311E+0 8.080808E-10 8.170192E-1 4.349924E-1 1.340311E+0 1.010101E-9 8.170192E-1 4.349924E-1 1.340311E+0 1.212121E-9 8.170192E-1 4.349924E-1 1.340311E+0 1.414141E-9 8.170192E-1 4.349924E-1 1.340311E+0 1.616162E-9 8.170192E-1 4.349924E-1 1.340311E+0 1.818182E-9 8.170192E-1 4.349924E-1 1.340311E+0 2.020202E-9 8.170192E-1 4.349924E-1 1.340311E+0 2.222222E-9 8.170192E-1 4.349924E-1 1.340311E+0 2.424242E-9 8.170192E-1 4.349924E-1 1.340311E+0 2.626263E-9 8.170192E-1 4.349924E-1 1.340311E+0 2.828283E-9 8.170192E-1 4.349924E-1 1.340311E+0 3.030303E-9 8.170192E-1 4.349924E-1 1.340311E+0 3.232323E-9 8.170192E-1 4.349924E-1 1.340311E+0 3.434343E-9 8.170192E-1 4.349924E-1 1.340311E+0 3.636364E-9 8.170192E-1 4.349924E-1 1.340311E+0 3.838384E-9 8.170192E-1 4.349924E-1 1.340311E+0 4.040404E-9 8.170192E-1 4.349924E-1 1.340311E+0 4.242424E-9 8.170192E-1 4.349924E-1 1.340311E+0 4.444444E-9 8.170192E-1 4.349924E-1 1.340311E+0 4.646465E-9 8.170192E-1 4.349924E-1 1.340311E+0 4.848485E-9 8.170192E-1 4.349924E-1 1.340311E+0 5.050505E-9 8.170192E-1 4.349924E-1 1.340311E+0 5.252525E-9 8.170192E-1 4.349924E-1 1.340311E+0 5.454545E-9 8.170192E-1 4.349924E-1 1.340311E+0 5.656566E-9 8.170192E-1 4.349924E-1 1.340311E+0 5.858586E-9 8.170192E-1 4.349924E-1 1.340311E+0 6.060606E-9 8.170192E-1 4.349924E-1 1.340311E+0 6.262626E-9 8.170191E-1 4.349923E-1 1.340311E+0 6.464646E-9 8.170191E-1 4.349923E-1 1.340310E+0 6.666667E-9 8.170190E-1 4.349923E-1 1.340310E+0 6.868687E-9 8.170189E-1 4.349922E-1 1.340310E+0 7.070707E-9 8.170189E-1 4.349921E-1 1.340310E+0 7.272727E-9 8.170188E-1 4.349921E-1 1.340310E+0 7.474747E-9 8.170188E-1 4.349920E-1 1.340310E+0 7.676768E-9 8.170186E-1 4.349920E-1 1.340311E+0 7.878788E-9 8.170184E-1 4.349919E-1 1.340313E+0 8.080808E-9 8.170182E-1 4.349918E-1 1.340328E+0 8.282828E-9 8.170182E-1 4.349919E-1 1.340342E+0 8.484848E-9 8.170182E-1 4.349920E-1 1.339998E+0 8.686869E-9 8.170195E-1 4.349919E-1 1.336344E+0 8.888889E-9 8.170241E-1 4.349918E-1 1.304825E+0 9.090909E-9 8.170468E-1 4.349917E-1 1.183119E+0 9.292929E-9 8.170724E-1 4.349913E-1 8.264472E-1 9.494949E-9 8.171014E-1 4.349909E-1 4.263413E-1 9.696970E-9 8.162955E-1 4.349923E-1 1.526459E-1 9.898990E-9 8.139258E-1 4.349945E-1 4.857131E-2 1.010101E-8 8.094046E-1 4.349958E-1 1.864100E-2 1.030303E-8 7.897592E-1 4.350056E-1 7.056152E-3 1.050505E-8 7.423821E-1 4.350337E-1 5.202208E-3 1.070707E-8 6.569906E-1 4.350619E-1 3.545841E-3 1.090909E-8 5.190337E-1 4.351078E-1 2.606896E-3 1.111111E-8 3.479262E-1 4.351764E-1 1.697864E-3 1.131313E-8 2.002469E-1 4.352980E-1 1.347023E-3 1.151515E-8 1.178747E-1 4.348163E-1 1.058825E-3 1.171717E-8 5.907335E-2 4.338622E-1 8.081492E-4 1.191919E-8 3.975782E-2 4.324547E-1 6.525361E-4 1.212121E-8 2.773045E-2 4.308663E-1 4.999855E-4 1.232323E-8 1.728000E-2 4.290791E-1 4.002256E-4 1.252525E-8 1.114287E-2 4.253880E-1 3.175280E-4 1.272727E-8 7.700218E-3 4.155358E-1 2.478724E-4 1.292929E-8 5.405582E-3 3.992205E-1 2.043401E-4 1.313131E-8 4.202859E-3 3.761281E-1 1.617704E-4 1.333333E-8 3.359980E-3 3.463206E-1 1.305960E-4 1.353535E-8 2.529234E-3 3.080661E-1 1.025886E-4 1.373737E-8 2.022824E-3 2.634999E-1 8.171712E-5 1.393939E-8 1.642127E-3 2.102212E-1 7.234121E-5 1.414141E-8 1.306194E-3 1.570519E-1 6.291361E-5 1.434343E-8 1.085796E-3 1.108877E-1 5.301705E-5 1.454545E-8 8.685539E-4 8.088770E-2 4.301082E-5 1.474747E-8 7.201996E-4 5.473415E-2 3.615066E-5 1.494949E-8 5.933040E-4 3.430654E-2 3.341021E-5 1.515152E-8 4.810187E-4 2.820732E-2 3.041131E-5 1.535354E-8 3.984974E-4 2.448136E-2 2.550194E-5 1.555556E-8 3.173892E-4 2.093685E-2 2.022770E-5 1.575758E-8 2.627201E-4 1.850491E-2 1.770358E-5 1.595960E-8 2.144573E-4 1.679407E-2 1.812318E-5 1.616162E-8 1.720270E-4 1.492242E-2 1.815515E-5 1.636364E-8 1.391429E-4 1.245437E-2 1.575967E-5 1.656566E-8 1.068711E-4 9.932380E-3 1.300198E-5 1.676768E-8 8.473162E-5 8.102008E-3 1.181030E-5 1.696970E-8 6.440700E-5 6.633110E-3 1.199070E-5 1.717172E-8 4.766848E-5 5.324708E-3 1.188643E-5 1.737374E-8 3.569819E-5 4.517266E-3 1.023053E-5 1.757576E-8 2.401299E-5 3.743906E-3 8.406239E-6 1.777778E-8 1.659388E-5 3.136633E-3 7.520182E-6 1.797980E-8 9.691713E-6 2.702565E-3 7.305214E-6 1.818182E-8 3.051718E-6 2.322039E-3 7.157091E-6 1.838384E-8 -3.303406E-6 1.950111E-3 7.332466E-6 1.858586E-8 -9.429397E-6 1.698322E-3 7.530122E-6 1.878788E-8 -1.240415E-5 1.455926E-3 7.339030E-6 1.898990E-8 -1.516504E-5 1.251820E-3 6.922550E-6 1.919192E-8 -1.765616E-5 1.083165E-3 6.605525E-6 1.939394E-8 -1.990732E-5 9.182781E-4 6.722391E-6 1.959596E-8 -2.201375E-5 8.022746E-4 6.852373E-6 1.979798E-8 -2.226803E-5 6.876488E-4 5.607597E-6 2.000000E-8 -2.248778E-5 5.845994E-4 3.724757E-6 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 5.787192E-1 9.083366E-1 3.554137E-1 2.020202E-10 5.787192E-1 9.083367E-1 3.554137E-1 4.040404E-10 5.787192E-1 9.083366E-1 3.554137E-1 6.060606E-10 5.787192E-1 9.083366E-1 3.554137E-1 8.080808E-10 5.787192E-1 9.083366E-1 3.554137E-1 1.010101E-9 5.787192E-1 9.083366E-1 3.554137E-1 1.212121E-9 5.787192E-1 9.083366E-1 3.554137E-1 1.414141E-9 5.787192E-1 9.083366E-1 3.554137E-1 1.616162E-9 5.787192E-1 9.083366E-1 3.554137E-1 1.818182E-9 5.787192E-1 9.083366E-1 3.554137E-1 2.020202E-9 5.787192E-1 9.083366E-1 3.554137E-1 2.222222E-9 5.787192E-1 9.083366E-1 3.554137E-1 2.424242E-9 5.787192E-1 9.083366E-1 3.554137E-1 2.626263E-9 5.787192E-1 9.083366E-1 3.554137E-1 2.828283E-9 5.787192E-1 9.083366E-1 3.554137E-1 3.030303E-9 5.787192E-1 9.083366E-1 3.554137E-1 3.232323E-9 5.787192E-1 9.083366E-1 3.554137E-1 3.434343E-9 5.787192E-1 9.083366E-1 3.554137E-1 3.636364E-9 5.787192E-1 9.083366E-1 3.554137E-1 3.838384E-9 5.787192E-1 9.083366E-1 3.554137E-1 4.040404E-9 5.787192E-1 9.083366E-1 3.554137E-1 4.242424E-9 5.787192E-1 9.083366E-1 3.554137E-1 4.444444E-9 5.787192E-1 9.083366E-1 3.554137E-1 4.646465E-9 5.787192E-1 9.083366E-1 3.554137E-1 4.848485E-9 5.787192E-1 9.083366E-1 3.554137E-1 5.050505E-9 5.787192E-1 9.083366E-1 3.554137E-1 5.252525E-9 5.787192E-1 9.083366E-1 3.554137E-1 5.454545E-9 5.787192E-1 9.083366E-1 3.554137E-1 5.656566E-9 5.787192E-1 9.083366E-1 3.554137E-1 5.858586E-9 5.787192E-1 9.083366E-1 3.554137E-1 6.060606E-9 5.787192E-1 9.083366E-1 3.554137E-1 6.262626E-9 5.787192E-1 9.083366E-1 3.554141E-1 6.464646E-9 5.787192E-1 9.083366E-1 3.554162E-1 6.666667E-9 5.787192E-1 9.083366E-1 3.554192E-1 6.868687E-9 5.787192E-1 9.083366E-1 3.554149E-1 7.070707E-9 5.787192E-1 9.083366E-1 3.553093E-1 7.272727E-9 5.787191E-1 9.083366E-1 3.555352E-1 7.474747E-9 5.787212E-1 9.083366E-1 3.567494E-1 7.676768E-9 5.787210E-1 9.083367E-1 3.526959E-1 7.878788E-9 5.787195E-1 9.083367E-1 4.479315E-1 8.080808E-9 5.787190E-1 9.083367E-1 1.125136E+0 8.282828E-9 5.786452E-1 9.083367E-1 1.626073E+0 8.484848E-9 5.787383E-1 9.083368E-1 1.798690E+0 8.686869E-9 5.793949E-1 9.083361E-1 1.894704E+0 8.888889E-9 5.811064E-1 9.083352E-1 1.923467E+0 9.090909E-9 5.782874E-1 9.083356E-1 1.938703E+0 9.292929E-9 5.666057E-1 9.083257E-1 1.942845E+0 9.494949E-9 5.574664E-1 9.083246E-1 1.945158E+0 9.696970E-9 6.433169E-1 9.083243E-1 1.947312E+0 9.898990E-9 1.073520E+0 9.083066E-1 1.948720E+0 1.010101E-8 1.485030E+0 9.082708E-1 1.949073E+0 1.030303E-8 1.656003E+0 9.082369E-1 1.949421E+0 1.050505E-8 1.712199E+0 9.084262E-1 1.949486E+0 1.070707E-8 1.738131E+0 9.090327E-1 1.949528E+0 1.090909E-8 1.757365E+0 9.097474E-1 1.949570E+0 1.111111E-8 1.771187E+0 9.110535E-1 1.949610E+0 1.131313E-8 1.781361E+0 9.134737E-1 1.949619E+0 1.151515E-8 1.787553E+0 9.134472E-1 1.949627E+0 1.171717E-8 1.791672E+0 9.066517E-1 1.949640E+0 1.191919E-8 1.794192E+0 8.957532E-1 1.949662E+0 1.212121E-8 1.795963E+0 8.820559E-1 1.949684E+0 1.232323E-8 1.797144E+0 8.643352E-1 1.949693E+0 1.252525E-8 1.798238E+0 8.548782E-1 1.949698E+0 1.272727E-8 1.798666E+0 8.918066E-1 1.949705E+0 1.292929E-8 1.799065E+0 1.002240E+0 1.949719E+0 1.313131E-8 1.799307E+0 1.201894E+0 1.949733E+0 1.333333E-8 1.799444E+0 1.423730E+0 1.949739E+0 1.353535E-8 1.799568E+0 1.536549E+0 1.949743E+0 1.373737E-8 1.799617E+0 1.601447E+0 1.949751E+0 1.393939E-8 1.799664E+0 1.619544E+0 1.949763E+0 1.414141E-8 1.799694E+0 1.620323E+0 1.949774E+0 1.434343E-8 1.799714E+0 1.621108E+0 1.949778E+0 1.454545E-8 1.799733E+0 1.621857E+0 1.949781E+0 1.474747E-8 1.799744E+0 1.622600E+0 1.949786E+0 1.494949E-8 1.799756E+0 1.623822E+0 1.949795E+0 1.515152E-8 1.799762E+0 1.625516E+0 1.949803E+0 1.535354E-8 1.799766E+0 1.627498E+0 1.949807E+0 1.555556E-8 1.799771E+0 1.631039E+0 1.949810E+0 1.575758E-8 1.799778E+0 1.634807E+0 1.949815E+0 1.595960E-8 1.799785E+0 1.637854E+0 1.949821E+0 1.616162E-8 1.799792E+0 1.639963E+0 1.949827E+0 1.636364E-8 1.799800E+0 1.641731E+0 1.949831E+0 1.656566E-8 1.799805E+0 1.643492E+0 1.949834E+0 1.676768E-8 1.799804E+0 1.644664E+0 1.949838E+0 1.696970E-8 1.799804E+0 1.645717E+0 1.949843E+0 1.717172E-8 1.799806E+0 1.646609E+0 1.949848E+0 1.737374E-8 1.799810E+0 1.647224E+0 1.949851E+0 1.757576E-8 1.799814E+0 1.647837E+0 1.949854E+0 1.777778E-8 1.799820E+0 1.648224E+0 1.949858E+0 1.797980E-8 1.799827E+0 1.648582E+0 1.949862E+0 1.818182E-8 1.799830E+0 1.648875E+0 1.949866E+0 1.838384E-8 1.799832E+0 1.649080E+0 1.949869E+0 1.858586E-8 1.799835E+0 1.649283E+0 1.949872E+0 1.878788E-8 1.799840E+0 1.649405E+0 1.949876E+0 1.898990E-8 1.799844E+0 1.649522E+0 1.949881E+0 1.919192E-8 1.799844E+0 1.649614E+0 1.949885E+0 1.939394E-8 1.799844E+0 1.649679E+0 1.949887E+0 1.959596E-8 1.799846E+0 1.649744E+0 1.949888E+0 1.979798E-8 1.799851E+0 1.649784E+0 1.949892E+0 2.000000E-8 1.799855E+0 1.649822E+0 1.949895E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 2.020202E-10 0.0 0.0 0.0 4.040404E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 8.080808E-10 0.0 0.0 0.0 1.010101E-9 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.414141E-9 0.0 0.0 0.0 1.616162E-9 0.0 0.0 0.0 1.818182E-9 0.0 0.0 0.0 2.020202E-9 0.0 0.0 0.0 2.222222E-9 0.0 0.0 0.0 2.424242E-9 0.0 0.0 0.0 2.626263E-9 0.0 0.0 0.0 2.828283E-9 0.0 0.0 0.0 3.030303E-9 0.0 0.0 0.0 3.232323E-9 0.0 0.0 0.0 3.434343E-9 0.0 0.0 0.0 3.636364E-9 0.0 0.0 0.0 3.838384E-9 0.0 0.0 0.0 4.040404E-9 0.0 0.0 0.0 4.242424E-9 0.0 0.0 0.0 4.444444E-9 0.0 0.0 0.0 4.646465E-9 0.0 0.0 0.0 4.848485E-9 0.0 0.0 0.0 5.050505E-9 0.0 0.0 0.0 5.252525E-9 0.0 0.0 0.0 5.454545E-9 0.0 0.0 0.0 5.656566E-9 0.0 0.0 0.0 5.858586E-9 0.0 0.0 0.0 6.060606E-9 0.0 0.0 0.0 6.262626E-9 0.0 0.0 4.211314E-7 6.464646E-9 0.0 0.0 2.992150E-6 6.666667E-9 0.0 0.0 7.243386E-6 6.868687E-9 0.0 0.0 2.573398E-6 7.070707E-9 0.0 0.0 -1.414355E-4 7.272727E-9 0.0 0.0 -2.806383E-5 7.474747E-9 3.484059E-6 0.0 2.336891E-3 7.676768E-9 7.375269E-6 0.0 2.053867E-3 7.878788E-9 1.109088E-5 0.0 -2.698950E-2 8.080808E-9 1.154621E-5 0.0 -8.492405E-2 8.282828E-9 -6.960087E-5 0.0 -6.187270E-2 8.484848E-9 -2.292599E-4 0.0 1.920326E-1 8.686869E-9 -2.948404E-4 2.071703E-6 5.218384E-1 8.888889E-9 5.735420E-4 5.129567E-6 8.443245E-1 9.090909E-9 2.568643E-3 7.650493E-6 1.073102E+0 9.292929E-9 3.312124E-3 1.102605E-5 1.181908E+0 9.494949E-9 8.591505E-4 1.223902E-5 1.257332E+0 9.696970E-9 -1.420422E-2 1.330696E-5 1.311988E+0 9.898990E-9 -4.138222E-2 -1.293175E-5 1.319658E+0 1.010101E-8 -5.743717E-2 -6.759167E-5 1.324377E+0 1.030303E-8 -5.220873E-2 -1.230028E-4 1.329078E+0 1.050505E-8 -2.784113E-2 -2.124276E-4 1.331669E+0 1.070707E-8 6.217632E-2 -2.833301E-4 1.332772E+0 1.090909E-8 1.817291E-1 -3.557896E-4 1.333777E+0 1.111111E-8 3.303976E-1 -4.013651E-4 1.334020E+0 1.131313E-8 4.606103E-1 3.263605E-4 1.334234E+0 1.151515E-8 5.667720E-1 1.507861E-3 1.334394E+0 1.171717E-8 6.448542E-1 2.262411E-3 1.334555E+0 1.191919E-8 6.933906E-1 2.684505E-3 1.334714E+0 1.212121E-8 7.335204E-1 2.682612E-3 1.334874E+0 1.232323E-8 7.710057E-1 2.429541E-3 1.335045E+0 1.252525E-8 7.865556E-1 1.138004E-3 1.335219E+0 1.272727E-8 8.011345E-1 -3.905821E-3 1.335373E+0 1.292929E-8 8.100494E-1 -1.338963E-2 1.335490E+0 1.313131E-8 8.150366E-1 -2.746312E-2 1.335608E+0 1.333333E-8 8.195309E-1 -4.283212E-2 1.335737E+0 1.353535E-8 8.213082E-1 -4.115932E-2 1.335869E+0 1.373737E-8 8.229760E-1 -3.405690E-2 1.335996E+0 1.393939E-8 8.238786E-1 -2.861144E-2 1.336117E+0 1.414141E-8 8.243518E-1 -2.441030E-2 1.336236E+0 1.434343E-8 8.247549E-1 -1.914896E-2 1.336342E+0 1.454545E-8 8.248759E-1 -8.104913E-3 1.336444E+0 1.474747E-8 8.249868E-1 3.682600E-3 1.336540E+0 1.494949E-8 8.250023E-1 2.966669E-2 1.336629E+0 1.515152E-8 8.249751E-1 6.650331E-2 1.336719E+0 1.535354E-8 8.249378E-1 1.047885E-1 1.336827E+0 1.555556E-8 8.248696E-1 1.493580E-1 1.336937E+0 1.575758E-8 8.248004E-1 1.946044E-1 1.337029E+0 1.595960E-8 8.247440E-1 2.350296E-1 1.337101E+0 1.616162E-8 8.246919E-1 2.686553E-1 1.337178E+0 1.636364E-8 8.246172E-1 2.986650E-1 1.337279E+0 1.656566E-8 8.244867E-1 3.281804E-1 1.337385E+0 1.676768E-8 8.243547E-1 3.495146E-1 1.337457E+0 1.696970E-8 8.242548E-1 3.693834E-1 1.337501E+0 1.717172E-8 8.241633E-1 3.859413E-1 1.337550E+0 1.737374E-8 8.240764E-1 3.980969E-1 1.337631E+0 1.757576E-8 8.239988E-1 4.099754E-1 1.337716E+0 1.777778E-8 8.239213E-1 4.177062E-1 1.337784E+0 1.797980E-8 8.238422E-1 4.249345E-1 1.337841E+0 1.818182E-8 8.237628E-1 4.306996E-1 1.337902E+0 1.838384E-8 8.236798E-1 4.348750E-1 1.337979E+0 1.858586E-8 8.235908E-1 4.389340E-1 1.338058E+0 1.878788E-8 8.235017E-1 4.413934E-1 1.338115E+0 1.898990E-8 8.234065E-1 4.437442E-1 1.338158E+0 1.919192E-8 8.233107E-1 4.455377E-1 1.338204E+0 1.939394E-8 8.232318E-1 4.468354E-1 1.338263E+0 1.959596E-8 8.231764E-1 4.480924E-1 1.338323E+0 1.979798E-8 8.231211E-1 4.488278E-1 1.338367E+0 2.000000E-8 8.230270E-1 4.495535E-1 1.338403E+0 | |[End data_o | |====================================================================== | [Model] data_i Model_type Input Vinh=1.35 Vinl=.45 C_comp 2p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -6.096306E+0 -6.603419E+0 -5.726011E+0 -1.700000E+0 -5.375913E+0 -5.863301E+0 -5.007268E+0 -1.600000E+0 -4.658865E+0 -5.126833E+0 -4.291536E+0 -1.500000E+0 -3.946207E+0 -4.395063E+0 -3.579858E+0 -1.400000E+0 -3.239562E+0 -3.669564E+0 -2.873922E+0 -1.300000E+0 -2.541627E+0 -2.952829E+0 -2.176721E+0 -1.200000E+0 -1.857481E+0 -2.249229E+0 -1.494509E+0 -1.100000E+0 -1.197548E+0 -1.566866E+0 -8.423731E-1 -1.000000E+0 -5.900792E-1 -9.242328E-1 -2.760684E-1 -9.000000E-1 -1.360405E-1 -3.728293E-1 -2.447841E-2 -8.000000E-1 -1.088910E-2 -5.788329E-2 -9.321733E-3 -7.000000E-1 -2.826553E-3 -4.301889E-3 -4.493447E-3 -6.000000E-1 -7.333936E-4 -5.560393E-4 -1.274430E-3 -5.000000E-1 -8.807540E-5 -7.180271E-5 -1.313874E-4 -4.000000E-1 -5.556721E-6 -6.790488E-6 -4.840053E-6 -3.000000E-1 -2.153891E-7 -4.651106E-7 -8.126419E-8 -2.000000E-1 -5.968417E-9 -2.397891E-8 -8.982405E-10 -1.000000E-1 -1.266164E-10 -9.522763E-10 -9.548584E-12 2.220446E-16 -3.165829E-12 -2.096711E-11 -1.980678E-12 1.000000E-1 -7.098766E-13 9.802159E-12 -1.536549E-12 2.000000E-1 -1.922906E-13 1.236622E-11 -1.134537E-12 3.000000E-1 2.555733E-13 1.347389E-11 -7.334133E-13 4.000000E-1 6.945555E-13 1.439959E-11 -3.326228E-13 5.000000E-1 1.130207E-12 1.527622E-11 6.883383E-14 6.000000E-1 1.564526E-12 1.613154E-11 4.694023E-13 7.000000E-1 1.999734E-12 1.697709E-11 8.708589E-13 8.000000E-1 2.433165E-12 1.781775E-11 1.270983E-12 9.000000E-1 2.866152E-12 1.865530E-11 1.672440E-12 1.000000E+0 3.299583E-12 1.949019E-11 2.073008E-12 1.100000E+0 3.733014E-12 2.032507E-11 2.473577E-12 1.200000E+0 4.166445E-12 2.115641E-11 2.874145E-12 1.300000E+0 4.598988E-12 2.198952E-11 3.275602E-12 1.400000E+0 5.032419E-12 2.282263E-11 3.677059E-12 1.500000E+0 5.466738E-12 2.365397E-11 4.076739E-12 1.600000E+0 5.900169E-12 2.448619E-11 4.477307E-12 1.700000E+0 6.333600E-12 2.531664E-11 4.878764E-12 1.800000E+0 6.766143E-12 2.614708E-11 5.280221E-12 | [POWER Clamp] 0.0 6.766143E-12 2.490097E-11 5.880629E-12 -10.000000E-2 7.199574E-12 2.573053E-11 6.281198E-12 -2.000000E-1 7.633005E-12 2.656275E-11 6.682654E-12 -3.000000E-1 8.068213E-12 2.739320E-11 7.084111E-12 -4.000000E-1 8.498091E-12 2.822631E-11 7.483791E-12 -5.000000E-1 8.933298E-12 2.905409E-11 7.887024E-12 -6.000000E-1 9.364953E-12 2.988720E-11 8.286705E-12 -7.000000E-1 9.800161E-12 3.071854E-11 8.688161E-12 -8.000000E-1 1.023359E-11 3.155343E-11 9.087842E-12 -9.000000E-1 1.066525E-11 3.238299E-11 9.489298E-12 -10.000000E-1 1.110223E-11 3.322143E-11 9.888978E-12 -1.100000E+0 1.153389E-11 3.405631E-11 1.029043E-11 -1.200000E+0 1.197087E-11 3.489475E-11 1.069189E-11 -1.300000E+0 1.240252E-11 3.573497E-11 1.109157E-11 -1.400000E+0 1.284128E-11 3.657874E-11 1.149303E-11 -1.500000E+0 1.327471E-11 3.742251E-11 1.189448E-11 -1.600000E+0 1.370815E-11 3.827516E-11 1.229594E-11 -1.700000E+0 1.414691E-11 3.912959E-11 1.269740E-11 -1.800000E+0 1.458744E-11 3.999112E-11 1.309530E-11 | |[End data_i | |====================================================================== | [Model] data_o1 Model_type Output Polarity Inverting C_comp 5p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 9.841356E-2 6.858756E-2 1.442460E-1 -1.700000E+0 9.193438E-2 6.408066E-2 1.355612E-1 -1.600000E+0 8.556388E-2 5.936533E-2 1.269556E-1 -1.500000E+0 7.931461E-2 5.473958E-2 1.184277E-1 -1.400000E+0 7.318425E-2 5.023186E-2 1.099849E-1 -1.300000E+0 6.717425E-2 4.584505E-2 1.016316E-1 -1.200000E+0 6.128719E-2 4.158012E-2 9.336984E-2 -1.100000E+0 5.552508E-2 3.743917E-2 8.520070E-2 -10.000000E-1 4.988974E-2 3.342441E-2 7.712493E-2 -9.000000E-1 4.438346E-2 2.953818E-2 6.914344E-2 -8.000000E-1 3.900434E-2 2.577939E-2 6.124336E-2 -7.000000E-1 3.373080E-2 2.213764E-2 5.332511E-2 -6.000000E-1 2.852121E-2 1.860056E-2 4.537604E-2 -5.000000E-1 2.333503E-2 1.515653E-2 3.748934E-2 -4.000000E-1 1.825528E-2 1.178535E-2 2.968705E-2 -3.000000E-1 1.334158E-2 8.517542E-3 2.199448E-2 -2.000000E-1 8.629105E-3 5.432164E-3 1.444708E-2 -10.000000E-2 4.162355E-3 2.576128E-3 7.093485E-3 0.0 3.252509E-12 4.112799E-11 4.310774E-11 1.000000E-1 -3.704263E-3 -2.208989E-3 -6.499885E-3 2.000000E-1 -6.847976E-3 -4.009051E-3 -1.213651E-2 3.000000E-1 -9.440603E-3 -5.412943E-3 -1.692714E-2 4.000000E-1 -1.150239E-2 -6.448160E-3 -2.089919E-2 5.000000E-1 -1.307239E-2 -7.165287E-3 -2.409805E-2 6.000000E-1 -1.421701E-2 -7.638852E-3 -2.659745E-2 7.000000E-1 -1.502941E-2 -7.950815E-3 -2.850629E-2 8.000000E-1 -1.561116E-2 -8.167527E-3 -2.995932E-2 9.000000E-1 -1.604725E-2 -8.331060E-3 -3.108941E-2 1.000000E+0 -1.639503E-2 -8.464606E-3 -3.200183E-2 1.100000E+0 -1.668852E-2 -8.580374E-3 -3.276789E-2 1.200000E+0 -1.694695E-2 -8.684885E-3 -3.343235E-2 1.300000E+0 -1.718130E-2 -8.781772E-3 -3.402305E-2 1.400000E+0 -1.739812E-2 -8.873172E-3 -3.455788E-2 1.500000E+0 -1.760151E-2 -8.960416E-3 -3.504880E-2 1.600000E+0 -1.779419E-2 -9.044378E-3 -3.550426E-2 1.700000E+0 -1.797807E-2 -9.125662E-3 -3.593044E-2 1.800000E+0 -1.815452E-2 -9.204707E-3 -3.633203E-2 1.900000E+0 -1.832462E-2 -9.281924E-3 -3.671267E-2 2.000000E+0 -1.848918E-2 -9.358987E-3 -3.707529E-2 2.100000E+0 -1.864903E-2 -9.453181E-3 -3.742225E-2 2.200000E+0 -1.880872E-2 -9.722285E-3 -3.775551E-2 2.300000E+0 -1.903009E-2 -1.151331E-2 -3.807716E-2 2.400000E+0 -1.978364E-2 -3.491014E-2 -3.840794E-2 2.500000E+0 -2.217012E-2 -2.381766E-1 -3.907662E-2 2.600000E+0 -3.449118E-2 -7.232415E-1 -4.146569E-2 2.700000E+0 -1.987952E-1 -1.338109E+0 -4.613515E-2 2.800000E+0 -6.802381E-1 -2.004979E+0 -5.387166E-2 2.900000E+0 -1.296189E+0 -2.697796E+0 -1.603529E-1 3.000000E+0 -1.959631E+0 -3.405992E+0 -6.368508E-1 3.100000E+0 -2.645569E+0 -4.124141E+0 -1.266432E+0 3.200000E+0 -3.344522E+0 -4.849270E+0 -1.939990E+0 3.300000E+0 -4.051783E+0 -5.579550E+0 -2.633128E+0 3.400000E+0 -4.764822E+0 -6.313781E+0 -3.336950E+0 3.500000E+0 -5.482104E+0 -7.051135E+0 -4.047536E+0 3.600000E+0 -6.202630E+0 -7.791019E+0 -4.762777E+0 | [Pulldown] -1.800000E+0 -6.183598E+0 -6.672810E+0 -5.802297E+0 -1.700000E+0 -5.463559E+0 -5.937225E+0 -5.083079E+0 -1.600000E+0 -4.746832E+0 -5.205182E+0 -4.366913E+0 -1.500000E+0 -4.034447E+0 -4.477686E+0 -3.654861E+0 -1.400000E+0 -3.327999E+0 -3.756239E+0 -2.948652E+0 -1.300000E+0 -2.630123E+0 -3.043199E+0 -2.251360E+0 -1.200000E+0 -1.945772E+0 -2.342575E+0 -1.569457E+0 -1.100000E+0 -1.285026E+0 -1.662177E+0 -9.187094E-1 -1.000000E+0 -6.748912E-1 -1.018584E+0 -3.582707E-1 -9.000000E-1 -2.106304E-1 -4.578489E-1 -1.181334E-1 -8.000000E-1 -6.932489E-2 -1.124196E-1 -9.672635E-2 -7.000000E-1 -5.431486E-2 -3.805012E-2 -8.354958E-2 -6.000000E-1 -4.555294E-2 -2.850559E-2 -7.092631E-2 -5.000000E-1 -3.749998E-2 -2.307586E-2 -5.902497E-2 -4.000000E-1 -2.968958E-2 -1.802487E-2 -4.733892E-2 -3.000000E-1 -2.196841E-2 -1.313693E-2 -3.554633E-2 -2.000000E-1 -1.438016E-2 -8.447624E-3 -2.366839E-2 -1.000000E-1 -7.015989E-3 -4.033999E-3 -1.178390E-2 2.220446E-16 -9.536912E-11 -9.773601E-11 -1.032843E-10 1.000000E-1 6.301302E-3 3.513488E-3 1.088338E-2 2.000000E-1 1.166432E-2 6.471398E-3 2.022247E-2 3.000000E-1 1.614509E-2 8.903157E-3 2.811192E-2 4.000000E-1 1.979690E-2 1.083877E-2 3.463838E-2 5.000000E-1 2.267187E-2 1.231193E-2 3.987829E-2 6.000000E-1 2.482760E-2 1.336754E-2 4.390306E-2 7.000000E-1 2.634534E-2 1.407377E-2 4.680789E-2 8.000000E-1 2.735174E-2 1.452434E-2 4.876614E-2 9.000000E-1 2.800467E-2 1.481400E-2 5.003581E-2 1.000000E+0 2.844194E-2 1.501145E-2 5.087172E-2 1.100000E+0 2.875411E-2 1.515680E-2 5.145323E-2 1.200000E+0 2.899284E-2 1.527166E-2 5.188561E-2 1.300000E+0 2.918665E-2 1.536774E-2 5.222742E-2 1.400000E+0 2.935166E-2 1.545165E-2 5.251161E-2 1.500000E+0 2.949735E-2 1.552729E-2 5.275747E-2 1.600000E+0 2.962955E-2 1.559710E-2 5.297676E-2 1.700000E+0 2.975203E-2 1.566266E-2 5.317701E-2 1.800000E+0 2.986727E-2 1.572503E-2 5.336319E-2 1.900000E+0 2.997701E-2 1.578498E-2 5.353872E-2 2.000000E+0 3.008247E-2 1.584347E-2 5.370600E-2 2.100000E+0 3.018454E-2 1.590611E-2 5.386679E-2 2.200000E+0 3.028392E-2 1.598023E-2 5.402241E-2 2.300000E+0 3.038162E-2 1.606311E-2 5.417387E-2 2.400000E+0 3.048820E-2 1.616938E-2 5.432201E-2 2.500000E+0 3.062428E-2 1.638478E-2 5.446752E-2 2.600000E+0 3.084357E-2 1.686548E-2 5.461225E-2 2.700000E+0 3.137190E-2 1.765504E-2 5.479954E-2 2.800000E+0 3.238277E-2 1.869082E-2 5.528981E-2 2.900000E+0 3.381884E-2 1.989943E-2 5.655798E-2 3.000000E+0 3.558748E-2 2.119892E-2 5.863831E-2 3.100000E+0 3.761512E-2 2.246000E-2 6.133714E-2 3.200000E+0 3.982906E-2 2.342794E-2 6.451607E-2 3.300000E+0 4.213753E-2 2.357680E-2 6.807061E-2 3.400000E+0 4.439418E-2 2.156678E-2 7.190555E-2 3.500000E+0 4.631745E-2 1.787663E-2 7.591888E-2 3.600000E+0 4.728899E-2 1.743276E-2 7.997731E-2 | [Ramp] dV/dt_r 5.360E-1/9.791E-10 2.964E-1/1.645E-9 8.590E-1/5.637E-10 dV/dt_f 7.623E-1/1.615E-9 4.474E-1/2.572E-9 9.759E-1/7.355E-10 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.800000E+0 1.650000E+0 1.950000E+0 2.020202E-10 1.800000E+0 1.650001E+0 1.950000E+0 4.040404E-10 1.800000E+0 1.650000E+0 1.950000E+0 6.060606E-10 1.800000E+0 1.650000E+0 1.950000E+0 8.080808E-10 1.800000E+0 1.650000E+0 1.950000E+0 1.010101E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.212121E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.414141E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.616162E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.818182E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.020202E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.222222E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.424242E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.626263E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.828283E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.030303E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.232323E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.434343E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.636364E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.838384E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.040404E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.242424E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.444444E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.646465E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.848485E-9 1.800000E+0 1.650000E+0 1.950000E+0 5.050505E-9 1.800000E+0 1.650000E+0 1.949999E+0 5.252525E-9 1.799999E+0 1.649999E+0 1.949999E+0 5.454545E-9 1.799999E+0 1.649999E+0 1.949999E+0 5.656566E-9 1.799999E+0 1.649999E+0 1.949998E+0 5.858586E-9 1.799998E+0 1.649999E+0 1.949998E+0 6.060606E-9 1.799998E+0 1.649998E+0 1.949998E+0 6.262626E-9 1.799998E+0 1.649998E+0 1.950009E+0 6.464646E-9 1.799997E+0 1.649998E+0 1.950073E+0 6.666667E-9 1.799997E+0 1.649998E+0 1.950198E+0 6.868687E-9 1.799998E+0 1.649998E+0 1.950373E+0 7.070707E-9 1.800002E+0 1.649998E+0 1.951396E+0 7.272727E-9 1.800005E+0 1.649997E+0 1.955338E+0 7.474747E-9 1.800065E+0 1.649996E+0 1.968541E+0 7.676768E-9 1.800159E+0 1.649995E+0 2.000357E+0 7.878788E-9 1.800260E+0 1.649992E+0 2.011623E+0 8.080808E-9 1.800367E+0 1.649990E+0 1.902919E+0 8.282828E-9 1.800644E+0 1.649990E+0 1.638178E+0 8.484848E-9 1.801732E+0 1.649989E+0 1.327071E+0 8.686869E-9 1.803838E+0 1.650027E+0 1.037661E+0 8.888889E-9 1.806573E+0 1.650082E+0 8.038290E-1 9.090909E-9 1.818273E+0 1.650145E+0 6.336877E-1 9.292929E-9 1.833573E+0 1.650215E+0 5.164776E-1 9.494949E-9 1.840152E+0 1.650275E+0 4.664382E-1 9.696970E-9 1.848255E+0 1.650334E+0 4.386086E-1 9.898990E-9 1.838259E+0 1.650428E+0 4.111038E-1 1.010101E-8 1.801627E+0 1.650560E+0 3.970643E-1 1.030303E-8 1.721015E+0 1.650696E+0 3.883509E-1 1.050505E-8 1.610218E+0 1.651213E+0 3.804002E-1 1.070707E-8 1.485851E+0 1.651906E+0 3.748438E-1 1.090909E-8 1.363213E+0 1.652653E+0 3.693623E-1 1.111111E-8 1.244739E+0 1.653791E+0 3.666039E-1 1.131313E-8 1.141454E+0 1.654687E+0 3.642634E-1 1.151515E-8 1.049565E+0 1.657435E+0 3.624915E-1 1.171717E-8 9.627869E-1 1.663822E+0 3.609318E-1 1.191919E-8 8.941115E-1 1.669976E+0 3.599095E-1 1.212121E-8 8.391988E-1 1.673264E+0 3.589064E-1 1.232323E-8 7.848096E-1 1.674663E+0 3.582349E-1 1.252525E-8 7.433436E-1 1.676226E+0 3.576706E-1 1.272727E-8 7.116068E-1 1.677788E+0 3.571916E-1 1.292929E-8 6.817574E-1 1.677216E+0 3.568837E-1 1.313131E-8 6.639768E-1 1.674903E+0 3.565842E-1 1.333333E-8 6.467024E-1 1.669598E+0 3.563849E-1 1.353535E-8 6.340857E-1 1.654650E+0 3.562134E-1 1.373737E-8 6.243176E-1 1.639559E+0 3.560703E-1 1.393939E-8 6.152394E-1 1.613448E+0 3.559726E-1 1.414141E-8 6.092841E-1 1.576198E+0 3.558786E-1 1.434343E-8 6.034468E-1 1.534984E+0 3.558172E-1 1.454545E-8 5.992567E-1 1.493239E+0 3.557634E-1 1.474747E-8 5.958761E-1 1.448026E+0 3.557182E-1 1.494949E-8 5.927650E-1 1.404447E+0 3.556840E-1 1.515152E-8 5.905762E-1 1.361513E+0 3.556514E-1 1.535354E-8 5.884180E-1 1.320056E+0 3.556305E-1 1.555556E-8 5.868742E-1 1.282861E+0 3.556118E-1 1.575758E-8 5.855688E-1 1.245717E+0 3.555929E-1 1.595960E-8 5.843866E-1 1.213611E+0 3.555739E-1 1.616162E-8 5.835360E-1 1.182999E+0 3.555566E-1 1.636364E-8 5.826947E-1 1.154192E+0 3.555502E-1 1.656566E-8 5.821009E-1 1.129492E+0 3.555454E-1 1.676768E-8 5.815809E-1 1.104832E+0 3.555413E-1 1.696970E-8 5.811177E-1 1.083918E+0 3.555378E-1 1.717172E-8 5.807775E-1 1.065929E+0 3.555349E-1 1.737374E-8 5.804401E-1 1.048921E+0 3.555350E-1 1.757576E-8 5.802061E-1 1.032612E+0 3.555354E-1 1.777778E-8 5.799946E-1 1.019378E+0 3.555327E-1 1.797980E-8 5.798097E-1 1.006404E+0 3.555279E-1 1.818182E-8 5.796724E-1 9.954622E-1 3.555238E-1 1.838384E-8 5.795358E-1 9.856929E-1 3.555234E-1 1.858586E-8 5.794347E-1 9.764111E-1 3.555234E-1 1.878788E-8 5.793389E-1 9.690278E-1 3.555208E-1 1.898990E-8 5.792513E-1 9.617378E-1 3.555167E-1 1.919192E-8 5.791759E-1 9.557371E-1 3.555134E-1 1.939394E-8 5.791006E-1 9.503321E-1 3.555131E-1 1.959596E-8 5.790408E-1 9.452240E-1 3.555129E-1 1.979798E-8 5.789823E-1 9.411560E-1 3.555106E-1 2.000000E-8 5.789151E-1 9.371024E-1 3.555074E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 8.170192E-1 4.349924E-1 1.340311E+0 2.020202E-10 8.170194E-1 4.349928E-1 1.340311E+0 4.040404E-10 8.170192E-1 4.349925E-1 1.340311E+0 6.060606E-10 8.170191E-1 4.349923E-1 1.340311E+0 8.080808E-10 8.170191E-1 4.349922E-1 1.340311E+0 1.010101E-9 8.170192E-1 4.349921E-1 1.340311E+0 1.212121E-9 8.170193E-1 4.349921E-1 1.340311E+0 1.414141E-9 8.170193E-1 4.349922E-1 1.340311E+0 1.616162E-9 8.170192E-1 4.349923E-1 1.340311E+0 1.818182E-9 8.170191E-1 4.349926E-1 1.340311E+0 2.020202E-9 8.170192E-1 4.349928E-1 1.340311E+0 2.222222E-9 8.170192E-1 4.349924E-1 1.340311E+0 2.424242E-9 8.170192E-1 4.349919E-1 1.340311E+0 2.626263E-9 8.170191E-1 4.349919E-1 1.340311E+0 2.828283E-9 8.170191E-1 4.349926E-1 1.340311E+0 3.030303E-9 8.170191E-1 4.349932E-1 1.340311E+0 3.232323E-9 8.170191E-1 4.349927E-1 1.340311E+0 3.434343E-9 8.170191E-1 4.349921E-1 1.340311E+0 3.636364E-9 8.170191E-1 4.349919E-1 1.340311E+0 3.838384E-9 8.170191E-1 4.349923E-1 1.340311E+0 4.040404E-9 8.170191E-1 4.349926E-1 1.340311E+0 4.242424E-9 8.170192E-1 4.349923E-1 1.340311E+0 4.444444E-9 8.170194E-1 4.349920E-1 1.340311E+0 4.646465E-9 8.170197E-1 4.349920E-1 1.340312E+0 4.848485E-9 8.170202E-1 4.349926E-1 1.340312E+0 5.050505E-9 8.170209E-1 4.349931E-1 1.340313E+0 5.252525E-9 8.170217E-1 4.349934E-1 1.340314E+0 5.454545E-9 8.170232E-1 4.349937E-1 1.340316E+0 5.656566E-9 8.170250E-1 4.349943E-1 1.340318E+0 5.858586E-9 8.170266E-1 4.349951E-1 1.340320E+0 6.060606E-9 8.170279E-1 4.349959E-1 1.340320E+0 6.262626E-9 8.170293E-1 4.349965E-1 1.340313E+0 6.464646E-9 8.170333E-1 4.349971E-1 1.340226E+0 6.666667E-9 8.170379E-1 4.349978E-1 1.339598E+0 6.868687E-9 8.170355E-1 4.349987E-1 1.338604E+0 7.070707E-9 8.170196E-1 4.349998E-1 1.330998E+0 7.272727E-9 8.170037E-1 4.350020E-1 1.285708E+0 7.474747E-9 8.168705E-1 4.350044E-1 1.154281E+0 7.676768E-9 8.161232E-1 4.350090E-1 8.201773E-1 7.878788E-9 8.151144E-1 4.350148E-1 4.268084E-1 8.080808E-9 8.139031E-1 4.350204E-1 1.619301E-1 8.282828E-9 8.111561E-1 4.350248E-1 4.457473E-2 8.484848E-9 7.963928E-1 4.350290E-1 1.683545E-2 8.686869E-9 7.569075E-1 4.349755E-1 7.952236E-3 8.888889E-9 6.925098E-1 4.348944E-1 5.196303E-3 9.090909E-9 5.689891E-1 4.347494E-1 3.623724E-3 9.292929E-9 4.096575E-1 4.342675E-1 2.504146E-3 9.494949E-9 2.471414E-1 4.334327E-1 1.908418E-3 9.696970E-9 1.355180E-1 4.325886E-1 1.497391E-3 9.898990E-9 7.523103E-2 4.313376E-1 1.089146E-3 1.010101E-8 4.796011E-2 4.296631E-1 8.451225E-4 1.030303E-8 3.076893E-2 4.279534E-1 6.660574E-4 1.050505E-8 1.905936E-2 4.224284E-1 5.072957E-4 1.070707E-8 1.266253E-2 4.094686E-1 4.122809E-4 1.090909E-8 7.992868E-3 3.945165E-1 3.180054E-4 1.111111E-8 5.790152E-3 3.705244E-1 2.510634E-4 1.131313E-8 4.401083E-3 3.380973E-1 2.034476E-4 1.151515E-8 3.447455E-3 2.981831E-1 1.669599E-4 1.171717E-8 2.608345E-3 2.499387E-1 1.343720E-4 1.191919E-8 2.119185E-3 1.976428E-1 1.116648E-4 1.212121E-8 1.759196E-3 1.449241E-1 8.938778E-5 1.232323E-8 1.403801E-3 1.009324E-1 7.452744E-5 1.252525E-8 1.138183E-3 6.851055E-2 6.206418E-5 1.272727E-8 9.401532E-4 4.724516E-2 5.131193E-5 1.292929E-8 7.522551E-4 3.341679E-2 4.398682E-5 1.313131E-8 6.291441E-4 2.634704E-2 3.691749E-5 1.333333E-8 5.087503E-4 2.294082E-2 3.287618E-5 1.353535E-8 4.175920E-4 2.087111E-2 2.967644E-5 1.373737E-8 3.443144E-4 1.867875E-2 2.629259E-5 1.393939E-8 2.757373E-4 1.635375E-2 2.261214E-5 1.414141E-8 2.284396E-4 1.401464E-2 1.926525E-5 1.434343E-8 1.819455E-4 1.171743E-2 1.894480E-5 1.454545E-8 1.471531E-4 9.648671E-3 1.933214E-5 1.474747E-8 1.181113E-4 7.609290E-3 1.740978E-5 1.494949E-8 9.107137E-5 6.098858E-3 1.246290E-5 1.515152E-8 7.088115E-5 5.139485E-3 8.340715E-6 1.535354E-8 5.091788E-5 4.344349E-3 1.031471E-5 1.555556E-8 3.812865E-5 3.562995E-3 1.345296E-5 1.575758E-8 2.812241E-5 3.039466E-3 1.321033E-5 1.595960E-8 1.881054E-5 2.578411E-3 9.348836E-6 1.616162E-8 1.136734E-5 2.179907E-3 6.305457E-6 1.636364E-8 3.976442E-6 1.883784E-3 8.385357E-6 1.656566E-8 -1.571138E-6 1.592608E-3 1.122973E-5 1.676768E-8 -6.569670E-6 1.383310E-3 1.064488E-5 1.696970E-8 -1.072238E-5 1.188677E-3 7.055439E-6 1.717172E-8 -1.303773E-5 1.014729E-3 4.362743E-6 1.737374E-8 -1.531222E-5 8.820179E-4 6.557914E-6 1.757576E-8 -1.801376E-5 7.659699E-4 9.283552E-6 1.777778E-8 -2.080874E-5 6.508469E-4 8.431372E-6 1.797980E-8 -2.290449E-5 5.614089E-4 5.020101E-6 1.818182E-8 -2.375226E-5 4.821212E-4 2.631589E-6 1.838384E-8 -2.458036E-5 4.089462E-4 5.192730E-6 1.858586E-8 -2.541926E-5 3.516847E-4 8.094791E-6 1.878788E-8 -2.625976E-5 2.950578E-4 7.427431E-6 1.898990E-8 -2.701430E-5 2.506089E-4 4.690597E-6 1.919192E-8 -2.764124E-5 2.098646E-4 2.940594E-6 1.939394E-8 -2.826710E-5 1.725488E-4 5.495777E-6 1.959596E-8 -2.781347E-5 1.430287E-4 8.181092E-6 1.979798E-8 -2.726662E-5 1.136278E-4 6.063881E-6 2.000000E-8 -2.892880E-5 8.989659E-5 1.717679E-6 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 5.787192E-1 9.083366E-1 3.554137E-1 2.020202E-10 5.787190E-1 9.083361E-1 3.554137E-1 4.040404E-10 5.787191E-1 9.083364E-1 3.554137E-1 6.060606E-10 5.787192E-1 9.083366E-1 3.554137E-1 8.080808E-10 5.787192E-1 9.083366E-1 3.554137E-1 1.010101E-9 5.787192E-1 9.083366E-1 3.554137E-1 1.212121E-9 5.787192E-1 9.083366E-1 3.554137E-1 1.414141E-9 5.787192E-1 9.083366E-1 3.554137E-1 1.616162E-9 5.787192E-1 9.083366E-1 3.554137E-1 1.818182E-9 5.787192E-1 9.083366E-1 3.554137E-1 2.020202E-9 5.787192E-1 9.083366E-1 3.554137E-1 2.222222E-9 5.787192E-1 9.083366E-1 3.554137E-1 2.424242E-9 5.787192E-1 9.083366E-1 3.554137E-1 2.626263E-9 5.787192E-1 9.083366E-1 3.554137E-1 2.828283E-9 5.787192E-1 9.083366E-1 3.554137E-1 3.030303E-9 5.787192E-1 9.083366E-1 3.554137E-1 3.232323E-9 5.787192E-1 9.083366E-1 3.554137E-1 3.434343E-9 5.787192E-1 9.083366E-1 3.554137E-1 3.636364E-9 5.787192E-1 9.083366E-1 3.554137E-1 3.838384E-9 5.787192E-1 9.083366E-1 3.554137E-1 4.040404E-9 5.787192E-1 9.083366E-1 3.554137E-1 4.242424E-9 5.787192E-1 9.083366E-1 3.554137E-1 4.444444E-9 5.787192E-1 9.083366E-1 3.554137E-1 4.646465E-9 5.787192E-1 9.083366E-1 3.554137E-1 4.848485E-9 5.787192E-1 9.083366E-1 3.554137E-1 5.050505E-9 5.787192E-1 9.083366E-1 3.554137E-1 5.252525E-9 5.787192E-1 9.083366E-1 3.554137E-1 5.454545E-9 5.787192E-1 9.083366E-1 3.554138E-1 5.656566E-9 5.787192E-1 9.083366E-1 3.554138E-1 5.858586E-9 5.787192E-1 9.083365E-1 3.554138E-1 6.060606E-9 5.787192E-1 9.083365E-1 3.554138E-1 6.262626E-9 5.787191E-1 9.083366E-1 3.554139E-1 6.464646E-9 5.787191E-1 9.083367E-1 3.554139E-1 6.666667E-9 5.787191E-1 9.083366E-1 3.554140E-1 6.868687E-9 5.787191E-1 9.083364E-1 3.554141E-1 7.070707E-9 5.787191E-1 9.083363E-1 3.554142E-1 7.272727E-9 5.787191E-1 9.083363E-1 3.554143E-1 7.474747E-9 5.787190E-1 9.083363E-1 3.554144E-1 7.676768E-9 5.787190E-1 9.083362E-1 3.554108E-1 7.878788E-9 5.787189E-1 9.083361E-1 3.553936E-1 8.080808E-9 5.787189E-1 9.083359E-1 3.553819E-1 8.282828E-9 5.787197E-1 9.083358E-1 3.554313E-1 8.484848E-9 5.787205E-1 9.083357E-1 3.564367E-1 8.686869E-9 5.787156E-1 9.083361E-1 3.553433E-1 8.888889E-9 5.786886E-1 9.083368E-1 3.555197E-1 9.090909E-9 5.787120E-1 9.083368E-1 6.480775E-1 9.292929E-9 5.788533E-1 9.083349E-1 1.399676E+0 9.494949E-9 5.794170E-1 9.083328E-1 1.710455E+0 9.696970E-9 5.802216E-1 9.083349E-1 1.855526E+0 9.898990E-9 5.766348E-1 9.083384E-1 1.911006E+0 1.010101E-8 5.678292E-1 9.083271E-1 1.934510E+0 1.030303E-8 5.583990E-1 9.083217E-1 1.940383E+0 1.050505E-8 6.452069E-1 9.085293E-1 1.944370E+0 1.070707E-8 1.000016E+0 9.087369E-1 1.946551E+0 1.090909E-8 1.438806E+0 9.091603E-1 1.947964E+0 1.111111E-8 1.651273E+0 9.097860E-1 1.948765E+0 1.131313E-8 1.711794E+0 9.110312E-1 1.949112E+0 1.151515E-8 1.737048E+0 9.125107E-1 1.949312E+0 1.171717E-8 1.758574E+0 9.122363E-1 1.949470E+0 1.191919E-8 1.770167E+0 9.066221E-1 1.949522E+0 1.212121E-8 1.779925E+0 8.940900E-1 1.949574E+0 1.232323E-8 1.786491E+0 8.796690E-1 1.949604E+0 1.252525E-8 1.790200E+0 8.649715E-1 1.949627E+0 1.272727E-8 1.793207E+0 8.555323E-1 1.949647E+0 1.292929E-8 1.795975E+0 8.909435E-1 1.949660E+0 1.313131E-8 1.797107E+0 1.018898E+0 1.949674E+0 1.333333E-8 1.797931E+0 1.205506E+0 1.949685E+0 1.353535E-8 1.798519E+0 1.413139E+0 1.949696E+0 1.373737E-8 1.798868E+0 1.541126E+0 1.949706E+0 1.393939E-8 1.799129E+0 1.585587E+0 1.949716E+0 1.414141E-8 1.799375E+0 1.609487E+0 1.949726E+0 1.434343E-8 1.799490E+0 1.616645E+0 1.949734E+0 1.454545E-8 1.799575E+0 1.619245E+0 1.949742E+0 1.474747E-8 1.799639E+0 1.621454E+0 1.949750E+0 1.494949E-8 1.799674E+0 1.623155E+0 1.949758E+0 1.515152E-8 1.799707E+0 1.623771E+0 1.949766E+0 1.535354E-8 1.799724E+0 1.624509E+0 1.949772E+0 1.555556E-8 1.799738E+0 1.627585E+0 1.949778E+0 1.575758E-8 1.799749E+0 1.631258E+0 1.949784E+0 1.595960E-8 1.799757E+0 1.634823E+0 1.949791E+0 1.616162E-8 1.799764E+0 1.637596E+0 1.949797E+0 1.636364E-8 1.799770E+0 1.639759E+0 1.949802E+0 1.656566E-8 1.799775E+0 1.641881E+0 1.949807E+0 1.676768E-8 1.799783E+0 1.643416E+0 1.949812E+0 1.696970E-8 1.799794E+0 1.644645E+0 1.949817E+0 1.717172E-8 1.799802E+0 1.645762E+0 1.949823E+0 1.737374E-8 1.799799E+0 1.646531E+0 1.949829E+0 1.757576E-8 1.799795E+0 1.647277E+0 1.949834E+0 1.777778E-8 1.799798E+0 1.647821E+0 1.949839E+0 1.797980E-8 1.799807E+0 1.648205E+0 1.949842E+0 1.818182E-8 1.799816E+0 1.648538E+0 1.949846E+0 1.838384E-8 1.799819E+0 1.648863E+0 1.949850E+0 1.858586E-8 1.799822E+0 1.649060E+0 1.949854E+0 1.878788E-8 1.799827E+0 1.649247E+0 1.949858E+0 1.898990E-8 1.799833E+0 1.649394E+0 1.949861E+0 1.919192E-8 1.799839E+0 1.649504E+0 1.949865E+0 1.939394E-8 1.799838E+0 1.649611E+0 1.949868E+0 1.959596E-8 1.799838E+0 1.649672E+0 1.949871E+0 1.979798E-8 1.799841E+0 1.649732E+0 1.949874E+0 2.000000E-8 1.799844E+0 1.649783E+0 1.949877E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 2.020202E-10 0.0 0.0 0.0 4.040404E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 8.080808E-10 0.0 0.0 0.0 1.010101E-9 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.414141E-9 0.0 0.0 0.0 1.616162E-9 0.0 0.0 0.0 1.818182E-9 0.0 0.0 0.0 2.020202E-9 0.0 0.0 0.0 2.222222E-9 0.0 0.0 0.0 2.424242E-9 0.0 0.0 0.0 2.626263E-9 0.0 0.0 0.0 2.828283E-9 0.0 0.0 0.0 3.030303E-9 0.0 0.0 0.0 3.232323E-9 0.0 0.0 0.0 3.434343E-9 0.0 0.0 0.0 3.636364E-9 0.0 0.0 0.0 3.838384E-9 0.0 0.0 0.0 4.040404E-9 0.0 0.0 0.0 4.242424E-9 0.0 0.0 0.0 4.444444E-9 0.0 0.0 0.0 4.646465E-9 0.0 0.0 0.0 4.848485E-9 0.0 0.0 0.0 5.050505E-9 0.0 0.0 0.0 5.252525E-9 0.0 0.0 0.0 5.454545E-9 0.0 0.0 0.0 5.656566E-9 0.0 0.0 0.0 5.858586E-9 0.0 0.0 0.0 6.060606E-9 3.294451E-8 0.0 3.136236E-8 6.262626E-9 2.311606E-7 0.0 2.200592E-7 6.464646E-9 4.507907E-7 0.0 4.291416E-7 6.666667E-9 6.431252E-7 2.132421E-7 6.353733E-7 6.868687E-9 8.154903E-7 5.824925E-7 8.395195E-7 7.070707E-9 9.947279E-7 9.407198E-7 1.056262E-6 7.272727E-9 1.203517E-6 1.251547E-6 1.327169E-6 7.474747E-9 1.415154E-6 1.557808E-6 1.603295E-6 7.676768E-9 1.788628E-6 1.885804E-6 -3.459010E-6 7.878788E-9 2.258173E-6 2.226704E-6 -2.394270E-5 8.080808E-9 2.704594E-6 2.611694E-6 -8.203377E-5 8.282828E-9 3.064010E-6 3.162578E-6 -1.532398E-4 8.484848E-9 3.417934E-6 3.723933E-6 7.617173E-4 8.686869E-9 -4.115503E-6 4.046642E-6 3.534863E-3 8.888889E-9 -3.908299E-5 4.255752E-6 -4.571563E-3 9.090909E-9 -1.039178E-4 4.563821E-6 -5.132483E-2 9.292929E-9 -1.630652E-4 5.202852E-6 -9.327105E-2 9.494949E-9 -2.513354E-4 5.851779E-6 1.142063E-2 9.696970E-9 4.437543E-4 -9.476509E-7 3.170298E-1 9.898990E-9 2.076877E-3 -1.053702E-5 6.882236E-1 1.010101E-8 3.144023E-3 -3.239155E-5 9.494177E-1 1.030303E-8 1.581753E-3 -9.150639E-5 1.149413E+0 1.050505E-8 -1.204282E-2 -1.392402E-4 1.232937E+0 1.070707E-8 -4.110472E-2 -1.869739E-4 1.285191E+0 1.090909E-8 -6.797797E-2 -2.487344E-4 1.304975E+0 1.111111E-8 -5.646181E-2 -3.245356E-4 1.321206E+0 1.131313E-8 -3.451208E-2 -3.147414E-4 1.326693E+0 1.151515E-8 4.905161E-2 4.494491E-4 1.329607E+0 1.171717E-8 1.614524E-1 1.538575E-3 1.331932E+0 1.191919E-8 3.054396E-1 2.329648E-3 1.332763E+0 1.212121E-8 4.341172E-1 2.541284E-3 1.333572E+0 1.232323E-8 5.401066E-1 2.603167E-3 1.333986E+0 1.252525E-8 6.221414E-1 2.583962E-3 1.334273E+0 1.272727E-8 6.814948E-1 1.146837E-3 1.334518E+0 1.292929E-8 7.375107E-1 -3.928466E-3 1.334681E+0 1.313131E-8 7.656626E-1 -1.329755E-2 1.334843E+0 1.333333E-8 7.843256E-1 -2.644857E-2 1.334997E+0 1.353535E-8 7.980300E-1 -4.266386E-2 1.335149E+0 1.373737E-8 8.060933E-1 -4.285938E-2 1.335293E+0 1.393939E-8 8.117831E-1 -3.467914E-2 1.335425E+0 1.414141E-8 8.173072E-1 -2.823917E-2 1.335556E+0 1.434343E-8 8.200646E-1 -2.382222E-2 1.335684E+0 1.454545E-8 8.219540E-1 -1.910514E-2 1.335811E+0 1.474747E-8 8.233973E-1 -1.274880E-2 1.335931E+0 1.494949E-8 8.239752E-1 6.686603E-3 1.336042E+0 1.515152E-8 8.245287E-1 2.884246E-2 1.336154E+0 1.535354E-8 8.247413E-1 6.104027E-2 1.336276E+0 1.555556E-8 8.248686E-1 1.048850E-1 1.336400E+0 1.575758E-8 8.249409E-1 1.487898E-1 1.336503E+0 1.595960E-8 8.249268E-1 1.920672E-1 1.336585E+0 1.616162E-8 8.249095E-1 2.297621E-1 1.336670E+0 1.636364E-8 8.248511E-1 2.661625E-1 1.336768E+0 1.656566E-8 8.247850E-1 2.993751E-1 1.336868E+0 1.676768E-8 8.247141E-1 3.250621E-1 1.336957E+0 1.696970E-8 8.246372E-1 3.505639E-1 1.337037E+0 1.717172E-8 8.245597E-1 3.685515E-1 1.337120E+0 1.737374E-8 8.244765E-1 3.846663E-1 1.337221E+0 1.757576E-8 8.243926E-1 3.990039E-1 1.337324E+0 1.777778E-8 8.243026E-1 4.088073E-1 1.337402E+0 1.797980E-8 8.242062E-1 4.169601E-1 1.337464E+0 1.818182E-8 8.241113E-1 4.243922E-1 1.337527E+0 1.838384E-8 8.240309E-1 4.296899E-1 1.337598E+0 1.858586E-8 8.239518E-1 4.337158E-1 1.337670E+0 1.878788E-8 8.238544E-1 4.376685E-1 1.337737E+0 1.898990E-8 8.237413E-1 4.407300E-1 1.337801E+0 1.919192E-8 8.236358E-1 4.429663E-1 1.337866E+0 1.939394E-8 8.235992E-1 4.451331E-1 1.337930E+0 1.959596E-8 8.235651E-1 4.463967E-1 1.337994E+0 1.979798E-8 8.234953E-1 4.476349E-1 1.338054E+0 2.000000E-8 8.234007E-1 4.486344E-1 1.338112E+0 | |[End data_o1 | |====================================================================== [End]