|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ18 | TinyLogic(tm) UHS 1-of-2 Non-Inverting Demultiplexer | with 3-STATE Deselected Output | SC70 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz18p6x_230.ibs | [File Rev] 1.0 | [Date] 03/07/01 | [Source] | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2000 Fairchild Semiconductor Corp. | [Component] nc7sz18 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 s cntrl 32m 1.01n 0.13p 2 gnd GND 30m 0.90n 0.13p 3 a data_i1 32m 0.91n 0.13p 4 y1 data_o_non 32m 0.91n 0.13p 5 vcc POWER 30m 0.90n 0.13p 6 y0 data_o_non1 32m 1.01n 0.13p | [Model] data_o_non1 Model_type 3-state Enable Active-Low Polarity Non-Inverting C_comp 5p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 1.835014E-1 1.241319E-1 2.539870E-1 -2.400000E+0 1.751787E-1 1.285523E-1 2.433734E-1 -2.300000E+0 1.668767E-1 1.223562E-1 2.327910E-1 -2.200000E+0 1.586517E-1 1.159932E-1 2.222620E-1 -2.100000E+0 1.505186E-1 1.096869E-1 2.117942E-1 -2.000000E+0 1.424832E-1 1.034724E-1 2.013916E-1 -1.900000E+0 1.345488E-1 9.736024E-2 1.910571E-1 -1.800000E+0 1.267173E-1 9.135484E-2 1.807942E-1 -1.700000E+0 1.189903E-1 8.545849E-2 1.705986E-1 -1.600000E+0 1.113677E-1 7.967272E-2 1.604518E-1 -1.500000E+0 1.038416E-1 7.399789E-2 1.503437E-1 -1.400000E+0 9.640422E-2 6.843021E-2 1.402704E-1 -1.300000E+0 8.905263E-2 6.296377E-2 1.302289E-1 -1.200000E+0 8.178516E-2 5.759536E-2 1.202159E-1 -1.100000E+0 7.460036E-2 5.232352E-2 1.102284E-1 -1.000000E+0 6.749713E-2 4.714762E-2 1.002637E-1 -9.000000E-1 6.047539E-2 4.206782E-2 9.031922E-2 -8.000000E-1 5.353136E-2 3.708122E-2 8.037860E-2 -7.000000E-1 4.664060E-2 3.217494E-2 7.034304E-2 -6.000000E-1 3.975635E-2 2.733330E-2 6.023358E-2 -5.000000E-1 3.285463E-2 2.254163E-2 5.012076E-2 -4.000000E-1 2.602066E-2 1.778276E-2 4.001430E-2 -3.000000E-1 1.929280E-2 1.310044E-2 2.992649E-2 -2.000000E-1 1.269306E-2 8.554688E-3 1.987573E-2 -1.000000E-1 6.249724E-3 4.176445E-3 9.888172E-3 0.0 -1.756462E-11 -2.620482E-11 -7.730705E-12 1.000000E-1 -5.902577E-3 -3.882214E-3 -9.468633E-3 2.000000E-1 -1.133409E-2 -7.404517E-3 -1.823070E-2 3.000000E-1 -1.629404E-2 -1.056627E-2 -2.629088E-2 4.000000E-1 -2.078272E-2 -1.336789E-2 -3.365480E-2 5.000000E-1 -2.480176E-2 -1.581160E-2 -4.032941E-2 6.000000E-1 -2.835488E-2 -1.790261E-2 -4.632384E-2 7.000000E-1 -3.144925E-2 -1.965112E-2 -5.165054E-2 8.000000E-1 -3.409756E-2 -2.107516E-2 -5.632728E-2 9.000000E-1 -3.632096E-2 -2.220379E-2 -6.038001E-2 1.000000E+0 -3.815248E-2 -2.307876E-2 -6.384657E-2 1.100000E+0 -3.963920E-2 -2.375153E-2 -6.678001E-2 1.200000E+0 -4.084021E-2 -2.427519E-2 -6.924881E-2 1.300000E+0 -4.181918E-2 -2.469559E-2 -7.133155E-2 1.400000E+0 -4.263457E-2 -2.504688E-2 -7.310666E-2 1.500000E+0 -4.333296E-2 -2.535200E-2 -7.464287E-2 1.600000E+0 -4.394788E-2 -2.562560E-2 -7.599453E-2 1.700000E+0 -4.450203E-2 -2.587684E-2 -7.720213E-2 1.800000E+0 -4.501053E-2 -2.611157E-2 -7.829510E-2 1.900000E+0 -4.548346E-2 -2.633355E-2 -7.929497E-2 2.000000E+0 -4.592775E-2 -2.654535E-2 -8.021773E-2 2.100000E+0 -4.634830E-2 -2.674873E-2 -8.107554E-2 2.200000E+0 -4.674871E-2 -2.694498E-2 -8.187792E-2 2.300000E+0 -4.713171E-2 -2.713506E-2 -8.263242E-2 2.400000E+0 -4.749943E-2 -2.731972E-2 -8.334519E-2 2.500000E+0 -4.785360E-2 -2.749954E-2 -8.402128E-2 2.600000E+0 -4.819561E-2 -2.767500E-2 -8.466493E-2 2.700000E+0 -4.852666E-2 -2.784649E-2 -8.527971E-2 2.800000E+0 -4.884775E-2 -2.801416E-2 -8.586868E-2 2.900000E+0 -4.915971E-2 -2.817661E-2 -8.643444E-2 3.000000E+0 -4.946293E-2 -2.830728E-2 -8.697927E-2 3.100000E+0 -4.975617E-2 -2.816816E-2 -8.750509E-2 3.200000E+0 -5.003821E-2 -2.801243E-2 -8.801244E-2 3.300000E+0 -5.020772E-2 -2.810920E-2 -8.849693E-2 3.400000E+0 -4.968835E-2 -2.829390E-2 -8.896451E-2 3.500000E+0 -4.959520E-2 -2.851010E-2 -8.941932E-2 3.600000E+0 -4.983570E-2 -2.874060E-2 -8.945176E-2 3.700000E+0 -5.016560E-2 -2.897830E-2 -8.819010E-2 3.800000E+0 -5.052740E-2 -2.922030E-2 -8.828086E-2 3.900000E+0 -5.090340E-2 -2.946490E-2 -8.872860E-2 4.000000E+0 -5.128630E-2 -2.971130E-2 -8.926440E-2 4.100000E+0 -5.167270E-2 -2.995600E-2 -8.983180E-2 4.200000E+0 -5.206100E-2 -3.020560E-2 -9.041200E-2 4.300000E+0 -5.245020E-2 -3.045560E-2 -9.099760E-2 4.400000E+0 -5.283990E-2 -3.070600E-2 -9.158540E-2 4.500000E+0 -5.322980E-2 -3.095680E-2 -9.217340E-2 4.600000E+0 -5.361960E-2 -3.120800E-2 -9.276100E-2 4.700000E+0 -5.400930E-2 -3.146000E-2 -9.334740E-2 4.800000E+0 -5.439850E-2 -3.171200E-2 -9.393280E-2 4.900000E+0 -5.478900E-2 -3.196600E-2 -9.451690E-2 5.000000E+0 -5.517800E-2 -3.221900E-2 -9.509970E-2 | [Pulldown] -2.500000E+0 -1.488000E-3 -1.087000E-3 -1.844000E-3 -2.400000E+0 -1.586000E-3 -1.155000E-3 -1.972000E-3 -2.300000E+0 -1.696700E-3 -1.232000E-3 -2.119500E-3 -2.200000E+0 -1.826100E-3 -1.319700E-3 -2.291000E-3 -2.100000E+0 -1.976400E-3 -1.421600E-3 -2.493100E-3 -2.000000E+0 -2.154100E-3 -1.540900E-3 -2.734400E-3 -1.900000E+0 -2.367100E-3 -1.682200E-3 -3.027900E-3 -1.800000E+0 -2.627200E-3 -1.852200E-3 -3.392100E-3 -1.700000E+0 -2.951700E-3 -2.065300E-3 -3.855900E-3 -1.600000E+0 -3.367600E-3 -2.329100E-3 -4.465900E-3 -1.500000E+0 -3.918900E-3 -2.669900E-3 -5.302900E-3 -1.400000E+0 -4.682800E-3 -3.126500E-3 -6.519000E-3 -1.300000E+0 -5.807400E-3 -3.767900E-3 -8.436400E-3 -1.200000E+0 -7.624800E-3 -4.728500E-3 -1.190950E-2 -1.100000E+0 -1.095650E-2 -6.319900E-3 -1.965388E-2 -1.000000E+0 -1.857666E-2 -9.325800E-3 -4.575126E-2 -9.000000E-1 -4.173078E-2 -1.632108E-2 -1.105787E-1 -8.000000E-1 -7.098390E-2 -3.330617E-2 -1.103815E-1 -7.000000E-1 -6.699696E-2 -4.210629E-2 -1.001197E-1 -6.000000E-1 -5.863595E-2 -3.748704E-2 -8.826070E-2 -5.000000E-1 -4.924766E-2 -3.127137E-2 -7.474886E-2 -4.000000E-1 -3.946065E-2 -2.484556E-2 -6.039026E-2 -3.000000E-1 -2.957070E-2 -1.843769E-2 -4.567341E-2 -2.000000E-1 -1.965539E-2 -1.211925E-2 -3.067547E-2 -1.000000E-1 -9.773622E-3 -5.949166E-3 -1.543469E-2 0.0 6.908000E-13 5.799200E-13 7.955300E-13 1.000000E-1 9.219682E-3 5.522629E-3 1.478028E-2 2.000000E-1 1.752884E-2 1.048728E-2 2.813939E-2 3.000000E-1 2.496802E-2 1.491649E-2 4.013765E-2 4.000000E-1 3.157609E-2 1.883195E-2 5.083343E-2 5.000000E-1 3.738959E-2 2.225447E-2 6.028092E-2 6.000000E-1 4.244207E-2 2.520400E-2 6.852726E-2 7.000000E-1 4.676315E-2 2.769984E-2 7.560905E-2 8.000000E-1 5.037823E-2 2.976138E-2 8.155005E-2 9.000000E-1 5.331118E-2 3.141072E-2 8.636617E-2 1.000000E+0 5.559515E-2 3.267870E-2 9.009122E-2 1.100000E+0 5.729338E-2 3.361368E-2 9.282460E-2 1.200000E+0 5.851178E-2 3.428365E-2 9.475415E-2 1.300000E+0 5.937862E-2 3.476305E-2 9.610679E-2 1.400000E+0 6.000831E-2 3.511491E-2 9.707778E-2 1.500000E+0 6.048353E-2 3.538379E-2 9.780352E-2 1.600000E+0 6.085794E-2 3.559836E-2 9.837042E-2 1.700000E+0 6.116512E-2 3.577656E-2 9.883179E-2 1.800000E+0 6.142612E-2 3.592966E-2 9.922082E-2 1.900000E+0 6.165446E-2 3.606491E-2 9.955869E-2 2.000000E+0 6.185901E-2 3.618711E-2 9.985935E-2 2.100000E+0 6.204581E-2 3.629954E-2 1.001322E-1 2.200000E+0 6.221906E-2 3.640447E-2 1.003838E-1 2.300000E+0 6.238177E-2 3.650355E-2 1.006190E-1 2.400000E+0 6.253612E-2 3.659798E-2 1.008410E-1 2.500000E+0 6.268378E-2 3.668867E-2 1.010526E-1 2.600000E+0 6.282602E-2 3.677640E-2 1.012558E-1 2.700000E+0 6.296386E-2 3.686373E-2 1.014521E-1 2.800000E+0 6.309812E-2 3.696427E-2 1.016431E-1 2.900000E+0 6.322953E-2 3.708231E-2 1.018298E-1 3.000000E+0 6.335924E-2 3.721479E-2 1.020133E-1 3.100000E+0 6.350013E-2 3.740240E-2 1.021946E-1 3.200000E+0 6.368352E-2 3.778574E-2 1.023748E-1 3.300000E+0 6.395872E-2 3.849372E-2 1.025550E-1 3.400000E+0 6.455265E-2 3.951478E-2 1.027452E-1 3.500000E+0 6.564772E-2 4.079634E-2 1.030849E-1 3.600000E+0 6.719780E-2 4.230038E-2 1.040027E-1 3.700000E+0 6.912462E-2 4.399860E-2 1.058129E-1 3.800000E+0 7.137575E-2 4.586345E-2 1.083732E-1 3.900000E+0 7.391179E-2 4.786184E-2 1.115266E-1 4.000000E+0 7.669837E-2 4.995404E-2 1.151723E-1 4.100000E+0 7.970203E-2 5.209158E-2 1.192364E-1 4.200000E+0 8.288483E-2 5.420747E-2 1.236593E-1 4.300000E+0 8.620495E-2 5.619669E-2 1.283914E-1 4.400000E+0 8.961845E-2 5.787127E-2 1.333884E-1 4.500000E+0 9.307217E-2 5.882874E-2 1.386036E-1 4.600000E+0 9.649304E-2 5.789938E-2 1.439857E-1 4.700000E+0 9.976731E-2 5.023776E-2 1.494875E-1 4.800000E+0 1.026876E-1 4.157328E-2 1.550568E-1 4.900000E+0 1.047718E-1 4.089702E-2 1.606236E-1 5.000000E+0 1.042188E-1 4.050642E-2 1.660784E-1 | [GND Clamp] -2.500000E+0 -1.127465E+1 -1.187851E+1 -1.088124E+1 -2.400000E+0 -1.054346E+1 -1.113054E+1 -1.015223E+1 -2.300000E+0 -9.813186E+0 -1.038361E+1 -9.423986E+0 -2.200000E+0 -9.083950E+0 -9.637880E+0 -8.696618E+0 -2.100000E+0 -8.355926E+0 -8.893529E+0 -7.970278E+0 -2.000000E+0 -7.629328E+0 -8.150791E+0 -7.245159E+0 -1.900000E+0 -6.904430E+0 -7.409961E+0 -6.521512E+0 -1.800000E+0 -6.181596E+0 -6.671423E+0 -5.799672E+0 -1.700000E+0 -5.461316E+0 -5.935682E+0 -5.080102E+0 -1.600000E+0 -4.744276E+0 -5.203443E+0 -4.363470E+0 -1.500000E+0 -4.031475E+0 -4.475696E+0 -3.650779E+0 -1.400000E+0 -3.324452E+0 -3.753910E+0 -2.943644E+0 -1.300000E+0 -2.625732E+0 -3.040395E+0 -2.244898E+0 -1.200000E+0 -1.940019E+0 -2.339062E+0 -1.560378E+0 -1.100000E+0 -1.276788E+0 -1.657490E+0 -9.038646E-1 -1.000000E+0 -6.610099E-1 -1.011686E+0 -3.243281E-1 -9.000000E-1 -1.796024E-1 -4.458212E-1 -3.243788E-2 -8.000000E-1 -1.514655E-2 -8.781490E-2 -9.814584E-3 -7.000000E-1 -2.925142E-3 -6.633065E-3 -4.440130E-3 -6.000000E-1 -6.810974E-4 -6.437140E-4 -1.133605E-3 -5.000000E-1 -7.455566E-5 -7.111474E-5 -1.012857E-4 -4.000000E-1 -4.513016E-6 -6.348839E-6 -3.489079E-6 -3.000000E-1 -1.713014E-7 -4.244482E-7 -5.692240E-8 -2.000000E-1 -4.752827E-9 -2.150641E-8 -7.608764E-10 -1.000000E-1 -2.295406E-10 -9.341366E-10 -1.557945E-10 0.0 -1.331275E-10 -1.368030E-10 -1.437754E-10 1.000000E-1 -1.240892E-10 -1.031673E-10 -1.361688E-10 2.000000E-1 -1.163382E-10 -9.156598E-11 -1.285871E-10 3.000000E-1 -1.087006E-10 -8.198930E-11 -1.210239E-10 4.000000E-1 -1.011038E-10 -7.278755E-11 -1.134610E-10 5.000000E-1 -9.350298E-11 -6.366418E-11 -1.059297E-10 6.000000E-1 -8.593792E-11 -5.461009E-11 -9.839063E-11 7.000000E-1 -7.827383E-11 -4.543166E-11 -9.083800E-11 8.000000E-1 -7.054668E-11 -3.615064E-11 -8.327827E-11 9.000000E-1 -6.266410E-11 -2.681722E-11 -7.550538E-11 1.000000E+0 -5.483791E-11 -1.755662E-11 -6.771872E-11 1.100000E+0 -4.699707E-11 -8.267165E-12 -5.991652E-11 1.200000E+0 -3.911360E-11 1.017852E-12 -5.210143E-11 1.300000E+0 -3.131717E-11 1.033396E-11 -4.427125E-11 1.400000E+0 -2.344791E-11 1.962075E-11 -3.648371E-11 1.500000E+0 -1.563549E-11 2.890488E-11 -2.866951E-11 1.600000E+0 -7.767120E-12 3.816236E-11 -2.085443E-11 1.700000E+0 1.021405E-13 4.744649E-11 -1.309441E-11 1.800000E+0 7.971401E-12 5.681766E-11 -5.250023E-12 1.900000E+0 1.581135E-11 6.652812E-11 2.508216E-12 2.000000E+0 2.390621E-11 7.672263E-11 1.035172E-11 2.100000E+0 3.512923E-11 8.600765E-11 1.825207E-11 2.200000E+0 4.532552E-11 9.509371E-11 3.007550E-11 2.300000E+0 5.328360E-11 1.100098E-10 4.263789E-11 2.400000E+0 6.089529E-11 1.258034E-10 5.076650E-11 2.500000E+0 6.938983E-11 1.355165E-10 5.858247E-11 | [POWER Clamp] 0.0 6.944667E-11 1.100098E-10 7.176837E-11 -1.000000E-1 7.831069E-11 1.257483E-10 7.822010E-11 -2.000000E-1 8.657608E-11 1.355449E-10 8.506795E-11 -3.000000E-1 9.473311E-11 1.453469E-10 9.561241E-11 -4.000000E-1 1.032827E-10 1.556533E-10 1.120686E-10 -5.000000E-1 1.175771E-10 1.668781E-10 1.122657E-10 -6.000000E-1 1.272635E-10 1.771401E-10 1.292335E-10 -7.000000E-1 1.357616E-10 1.869438E-10 1.382432E-10 -8.000000E-1 1.441442E-10 1.969855E-10 1.466827E-10 -9.000000E-1 1.526388E-10 2.069118E-10 1.551257E-10 -1.000000E+0 1.609095E-10 2.168417E-10 1.633964E-10 -1.100000E+0 1.693543E-10 2.268408E-10 1.717790E-10 -1.200000E+0 1.779021E-10 2.368363E-10 1.801617E-10 -1.300000E+0 1.861231E-10 2.468514E-10 1.884342E-10 -1.400000E+0 1.945661E-10 2.568647E-10 1.968203E-10 -1.500000E+0 2.030696E-10 2.668408E-10 2.050911E-10 -1.600000E+0 2.114575E-10 2.769376E-10 2.135892E-10 -1.700000E+0 2.199627E-10 2.868781E-10 2.218599E-10 -1.800000E+0 2.283009E-10 2.971845E-10 2.302407E-10 -1.900000E+0 2.366924E-10 3.073381E-10 2.386251E-10 -2.000000E+0 2.450946E-10 3.175700E-10 2.468958E-10 -2.100000E+0 2.537313E-10 3.276028E-10 2.553442E-10 -2.200000E+0 2.621867E-10 3.381224E-10 2.635545E-10 -2.300000E+0 2.703153E-10 3.484502E-10 2.720562E-10 -2.400000E+0 2.789555E-10 3.590941E-10 2.804334E-10 -2.500000E+0 2.874891E-10 3.695035E-10 2.887681E-10 | [Ramp] dV/dt_r 1.081E+0/6.088E-10 6.916E-1/9.017E-10 1.356E+0/3.301E-10 dV/dt_f 1.208E+0/7.744E-10 6.144E-1/7.819E-10 1.437E+0/4.704E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.500000E+0 2.300000E+0 2.700000E+0 1.010101E-10 2.500000E+0 2.300000E+0 2.700000E+0 2.020202E-10 2.500000E+0 2.300000E+0 2.700000E+0 3.030303E-10 2.500000E+0 2.300000E+0 2.700000E+0 4.040404E-10 2.500000E+0 2.300000E+0 2.700000E+0 5.050505E-10 2.500000E+0 2.300000E+0 2.700000E+0 6.060606E-10 2.500000E+0 2.300000E+0 2.700000E+0 7.070707E-10 2.500000E+0 2.300000E+0 2.700000E+0 8.080808E-10 2.500000E+0 2.300000E+0 2.700000E+0 9.090909E-10 2.500000E+0 2.300000E+0 2.700000E+0 1.010101E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.111111E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.212121E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.313131E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.414141E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.515152E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.616162E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.717172E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.818182E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.919192E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.020202E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.121212E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.222222E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.323232E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.424242E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.525253E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.626263E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.727273E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.828283E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.929293E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.030303E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.131313E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.232323E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.333333E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.434343E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.535354E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.636364E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.737374E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.838384E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.939394E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.040404E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.141414E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.242424E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.343434E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.444444E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.545455E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.646465E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.747475E-9 2.500000E+0 2.300000E+0 2.699999E+0 4.848485E-9 2.500000E+0 2.300000E+0 2.699997E+0 4.949495E-9 2.500000E+0 2.300000E+0 2.699993E+0 5.050505E-9 2.499999E+0 2.300000E+0 2.700034E+0 5.151515E-9 2.499997E+0 2.300000E+0 2.700169E+0 5.252525E-9 2.499993E+0 2.299999E+0 2.700350E+0 5.353535E-9 2.499989E+0 2.299999E+0 2.701259E+0 5.454545E-9 2.499987E+0 2.299999E+0 2.703277E+0 5.555556E-9 2.500020E+0 2.299998E+0 2.707901E+0 5.656566E-9 2.500176E+0 2.299995E+0 2.720196E+0 5.757576E-9 2.500453E+0 2.299990E+0 2.751754E+0 5.858586E-9 2.500766E+0 2.299984E+0 2.762636E+0 5.959596E-9 2.501581E+0 2.299977E+0 2.703910E+0 6.060606E-9 2.502965E+0 2.299973E+0 2.527888E+0 6.161616E-9 2.505196E+0 2.299981E+0 2.232835E+0 6.262626E-9 2.509874E+0 2.300013E+0 1.882930E+0 6.363636E-9 2.515775E+0 2.300100E+0 1.528955E+0 6.464646E-9 2.528202E+0 2.300247E+0 1.228718E+0 6.565657E-9 2.546192E+0 2.300401E+0 9.950856E-1 6.666667E-9 2.562074E+0 2.300549E+0 7.819463E-1 6.767677E-9 2.562732E+0 2.300696E+0 6.050187E-1 6.868687E-9 2.534364E+0 2.300925E+0 5.210563E-1 6.969697E-9 2.451772E+0 2.301379E+0 4.877215E-1 7.070707E-9 2.339015E+0 2.302281E+0 4.641141E-1 7.171717E-9 2.175503E+0 2.303319E+0 4.417348E-1 7.272727E-9 1.993101E+0 2.304345E+0 4.259615E-1 7.373737E-9 1.810699E+0 2.305457E+0 4.171214E-1 7.474747E-9 1.640832E+0 2.306926E+0 4.098956E-1 7.575758E-9 1.491703E+0 2.309765E+0 4.026697E-1 7.676768E-9 1.348019E+0 2.316179E+0 3.954438E-1 7.777778E-9 1.204335E+0 2.326659E+0 3.894904E-1 7.878788E-9 1.060651E+0 2.338259E+0 3.847570E-1 7.979798E-9 9.169665E-1 2.347578E+0 3.802605E-1 8.080808E-9 8.293177E-1 2.352074E+0 3.778567E-1 8.181818E-9 7.737220E-1 2.349104E+0 3.759604E-1 8.282828E-9 7.364398E-1 2.338255E+0 3.741588E-1 8.383838E-9 7.022485E-1 2.326008E+0 3.723789E-1 8.484848E-9 6.680572E-1 2.313760E+0 3.705989E-1 8.585859E-9 6.437656E-1 2.283606E+0 3.692053E-1 8.686869E-9 6.312373E-1 2.226215E+0 3.682707E-1 8.787879E-9 6.203396E-1 2.153712E+0 3.673998E-1 8.888889E-9 6.094418E-1 2.074311E+0 3.665288E-1 8.989899E-9 5.985441E-1 1.994198E+0 3.656579E-1 9.090909E-9 5.899815E-1 1.913394E+0 3.649763E-1 9.191919E-9 5.840396E-1 1.831812E+0 3.645074E-1 9.292929E-9 5.783312E-1 1.750161E+0 3.640574E-1 9.393939E-9 5.726228E-1 1.668509E+0 3.636074E-1 9.494949E-9 5.669144E-1 1.586858E+0 3.631574E-1 9.595960E-9 5.627892E-1 1.514894E+0 3.628308E-1 9.696970E-9 5.603472E-1 1.453228E+0 3.626354E-1 9.797980E-9 5.579719E-1 1.391970E+0 3.624452E-1 9.898990E-9 5.555965E-1 1.330712E+0 3.622551E-1 1.000000E-8 5.532212E-1 1.269454E+0 3.620649E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.702199E+0 1.190379E+0 2.155130E+0 1.010101E-10 1.702199E+0 1.190379E+0 2.155130E+0 2.020202E-10 1.702199E+0 1.190379E+0 2.155130E+0 3.030303E-10 1.702199E+0 1.190379E+0 2.155130E+0 4.040404E-10 1.702199E+0 1.190379E+0 2.155130E+0 5.050505E-10 1.702199E+0 1.190379E+0 2.155130E+0 6.060606E-10 1.702199E+0 1.190379E+0 2.155130E+0 7.070707E-10 1.702199E+0 1.190379E+0 2.155130E+0 8.080808E-10 1.702199E+0 1.190379E+0 2.155130E+0 9.090909E-10 1.702199E+0 1.190379E+0 2.155130E+0 1.010101E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.111111E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.212121E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.313131E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.414141E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.515152E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.616162E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.717172E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.818182E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.919192E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.020202E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.121212E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.222222E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.323232E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.424242E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.525253E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.626263E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.727273E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.828283E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.929293E-9 1.702199E+0 1.190379E+0 2.155130E+0 3.030303E-9 1.702199E+0 1.190379E+0 2.155130E+0 3.131313E-9 1.702199E+0 1.190379E+0 2.155130E+0 3.232323E-9 1.702199E+0 1.190379E+0 2.155130E+0 3.333333E-9 1.702199E+0 1.190379E+0 2.155130E+0 3.434343E-9 1.702199E+0 1.190379E+0 2.155130E+0 3.535354E-9 1.702199E+0 1.190379E+0 2.155130E+0 3.636364E-9 1.702199E+0 1.190379E+0 2.155130E+0 3.737374E-9 1.702199E+0 1.190379E+0 2.155130E+0 3.838384E-9 1.702199E+0 1.190379E+0 2.155130E+0 3.939394E-9 1.702199E+0 1.190379E+0 2.155130E+0 4.040404E-9 1.702199E+0 1.190379E+0 2.155130E+0 4.141414E-9 1.702199E+0 1.190379E+0 2.155130E+0 4.242424E-9 1.702199E+0 1.190379E+0 2.155130E+0 4.343434E-9 1.702199E+0 1.190379E+0 2.155130E+0 4.444444E-9 1.702199E+0 1.190379E+0 2.155130E+0 4.545455E-9 1.702199E+0 1.190378E+0 2.155130E+0 4.646465E-9 1.702199E+0 1.190378E+0 2.155130E+0 4.747475E-9 1.702199E+0 1.190378E+0 2.155130E+0 4.848485E-9 1.702200E+0 1.190378E+0 2.155130E+0 4.949495E-9 1.702200E+0 1.190378E+0 2.155131E+0 5.050505E-9 1.702201E+0 1.190378E+0 2.155131E+0 5.151515E-9 1.702202E+0 1.190379E+0 2.155125E+0 5.252525E-9 1.702206E+0 1.190381E+0 2.155115E+0 5.353535E-9 1.702210E+0 1.190383E+0 2.153966E+0 5.454545E-9 1.702214E+0 1.190384E+0 2.148040E+0 5.555556E-9 1.702240E+0 1.190385E+0 2.134085E+0 5.656566E-9 1.702195E+0 1.190388E+0 2.109079E+0 5.757576E-9 1.701857E+0 1.190398E+0 2.018055E+0 5.858586E-9 1.701351E+0 1.190411E+0 1.712565E+0 5.959596E-9 1.698329E+0 1.190422E+0 1.218863E+0 6.060606E-9 1.688911E+0 1.190450E+0 6.889172E-1 6.161616E-9 1.666133E+0 1.190493E+0 2.914463E-1 6.262626E-9 1.617263E+0 1.190502E+0 1.071179E-1 6.363636E-9 1.556423E+0 1.190446E+0 3.230891E-2 6.464646E-9 1.448511E+0 1.190159E+0 1.214809E-2 6.565657E-9 1.262323E+0 1.189363E+0 1.123445E-2 6.666667E-9 1.033105E+0 1.188356E+0 9.081933E-3 6.767677E-9 7.843706E-1 1.187348E+0 6.886123E-3 6.868687E-9 5.539840E-1 1.185684E+0 5.171464E-3 6.969697E-9 3.421567E-1 1.182112E+0 4.077079E-3 7.070707E-9 1.919227E-1 1.174370E+0 3.385106E-3 7.171717E-9 1.055040E-1 1.159747E+0 2.950661E-3 7.272727E-9 5.726734E-2 1.137454E+0 2.581935E-3 7.373737E-9 2.735972E-2 1.105779E+0 2.213208E-3 7.474747E-9 1.747292E-2 1.063972E+0 1.844482E-3 7.575758E-9 1.413225E-2 1.019548E+0 1.501134E-3 7.676768E-9 1.161154E-2 9.513824E-1 1.313779E-3 7.777778E-9 9.269240E-3 8.596292E-1 1.173013E-3 7.878788E-9 6.926937E-3 7.545596E-1 1.032248E-3 7.979798E-9 5.439315E-3 6.466044E-1 8.914821E-4 8.080808E-9 4.577733E-3 5.314820E-1 7.774996E-4 8.181818E-9 3.957559E-3 4.305336E-1 6.933877E-4 8.282828E-9 3.477254E-3 3.475669E-1 6.237993E-4 8.383838E-9 3.020357E-3 2.677268E-1 5.562057E-4 8.484848E-9 2.563460E-3 1.878868E-1 4.886122E-4 8.585859E-9 2.211020E-3 1.252437E-1 4.342410E-4 8.686869E-9 1.982700E-3 8.799964E-2 3.955810E-4 8.787879E-9 1.771585E-3 6.577088E-2 3.590988E-4 8.888889E-9 1.560471E-3 5.166682E-2 3.226165E-4 8.989899E-9 1.349356E-3 3.843891E-2 2.861343E-4 9.090909E-9 1.184118E-3 2.521100E-2 2.578356E-4 9.191919E-9 1.070365E-3 1.724872E-2 2.387205E-4 9.292929E-9 9.611997E-4 1.513072E-2 2.204237E-4 9.393939E-9 8.520344E-4 1.347564E-2 2.021270E-4 9.494949E-9 7.428691E-4 1.182055E-2 1.838302E-4 9.595960E-9 6.590290E-4 1.016547E-2 1.691735E-4 9.696970E-9 6.021137E-4 8.651042E-3 1.583868E-4 9.797980E-9 5.462647E-4 7.284602E-3 1.477533E-4 9.898990E-9 4.904157E-4 5.922558E-3 1.371198E-4 1.000000E-8 4.345668E-4 4.560514E-3 1.264863E-4 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 5.357972E-1 8.062165E-1 3.607338E-1 1.010101E-10 5.357972E-1 8.062166E-1 3.607338E-1 2.020202E-10 5.357972E-1 8.062165E-1 3.607337E-1 3.030303E-10 5.357972E-1 8.062165E-1 3.607338E-1 4.040404E-10 5.357971E-1 8.062165E-1 3.607338E-1 5.050505E-10 5.357971E-1 8.062165E-1 3.607338E-1 6.060606E-10 5.357971E-1 8.062165E-1 3.607338E-1 7.070707E-10 5.357972E-1 8.062165E-1 3.607338E-1 8.080808E-10 5.357972E-1 8.062165E-1 3.607338E-1 9.090909E-10 5.357972E-1 8.062165E-1 3.607338E-1 1.010101E-9 5.357972E-1 8.062165E-1 3.607338E-1 1.111111E-9 5.357972E-1 8.062165E-1 3.607338E-1 1.212121E-9 5.357972E-1 8.062165E-1 3.607338E-1 1.313131E-9 5.357972E-1 8.062165E-1 3.607338E-1 1.414141E-9 5.357972E-1 8.062165E-1 3.607338E-1 1.515152E-9 5.357972E-1 8.062165E-1 3.607338E-1 1.616162E-9 5.357972E-1 8.062165E-1 3.607338E-1 1.717172E-9 5.357972E-1 8.062165E-1 3.607338E-1 1.818182E-9 5.357972E-1 8.062165E-1 3.607338E-1 1.919192E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.020202E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.121212E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.222222E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.323232E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.424242E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.525253E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.626263E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.727273E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.828283E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.929293E-9 5.357972E-1 8.062165E-1 3.607338E-1 3.030303E-9 5.357972E-1 8.062165E-1 3.607338E-1 3.131313E-9 5.357972E-1 8.062165E-1 3.607338E-1 3.232323E-9 5.357972E-1 8.062165E-1 3.607338E-1 3.333333E-9 5.357972E-1 8.062165E-1 3.607338E-1 3.434343E-9 5.357971E-1 8.062165E-1 3.607338E-1 3.535354E-9 5.357971E-1 8.062165E-1 3.607338E-1 3.636364E-9 5.357971E-1 8.062165E-1 3.607338E-1 3.737374E-9 5.357971E-1 8.062165E-1 3.607338E-1 3.838384E-9 5.357971E-1 8.062165E-1 3.607338E-1 3.939394E-9 5.357971E-1 8.062165E-1 3.607338E-1 4.040404E-9 5.357971E-1 8.062165E-1 3.607340E-1 4.141414E-9 5.357971E-1 8.062165E-1 3.607348E-1 4.242424E-9 5.357974E-1 8.062165E-1 3.607367E-1 4.343434E-9 5.357983E-1 8.062165E-1 3.607347E-1 4.444444E-9 5.358000E-1 8.062165E-1 3.607268E-1 4.545455E-9 5.358022E-1 8.062165E-1 3.606978E-1 4.646465E-9 5.358044E-1 8.062165E-1 3.606072E-1 4.747475E-9 5.358064E-1 8.062165E-1 3.605049E-1 4.848485E-9 5.357936E-1 8.062173E-1 3.614275E-1 4.949495E-9 5.357543E-1 8.062193E-1 3.640196E-1 5.050505E-9 5.357095E-1 8.062209E-1 3.635176E-1 5.151515E-9 5.356792E-1 8.062213E-1 3.732409E-1 5.252525E-9 5.356577E-1 8.062211E-1 5.132908E-1 5.353535E-9 5.362358E-1 8.062208E-1 9.711028E-1 5.454545E-9 5.374484E-1 8.062205E-1 1.572110E+0 5.555556E-9 5.372317E-1 8.062184E-1 2.082293E+0 5.656566E-9 5.335531E-1 8.062078E-1 2.418059E+0 5.757576E-9 5.322273E-1 8.061760E-1 2.584664E+0 5.858586E-9 5.652146E-1 8.061417E-1 2.652547E+0 5.959596E-9 7.578007E-1 8.061108E-1 2.670770E+0 6.060606E-9 1.165526E+0 8.061350E-1 2.677998E+0 6.161616E-9 1.604829E+0 8.062569E-1 2.684745E+0 6.262626E-9 1.960662E+0 8.064169E-1 2.689217E+0 6.363636E-9 2.167826E+0 8.068250E-1 2.691682E+0 6.464646E-9 2.271890E+0 8.073797E-1 2.693789E+0 6.565657E-9 2.340779E+0 8.075911E-1 2.695896E+0 6.666667E-9 2.401238E+0 8.072681E-1 2.698003E+0 6.767677E-9 2.445113E+0 8.067651E-1 2.698954E+0 6.868687E-9 2.462828E+0 8.021680E-1 2.699069E+0 6.969697E-9 2.470937E+0 7.957761E-1 2.699094E+0 7.070707E-9 2.476605E+0 7.937144E-1 2.699135E+0 7.171717E-9 2.481422E+0 7.977699E-1 2.699175E+0 7.272727E-9 2.486230E+0 8.225000E-1 2.699215E+0 7.373737E-9 2.490427E+0 9.207573E-1 2.699255E+0 7.474747E-9 2.492423E+0 1.093428E+0 2.699291E+0 7.575758E-9 2.493723E+0 1.380514E+0 2.699314E+0 7.676768E-9 2.495024E+0 1.647877E+0 2.699335E+0 7.777778E-9 2.496324E+0 1.889969E+0 2.699355E+0 7.878788E-9 2.497480E+0 2.043211E+0 2.699375E+0 7.979798E-9 2.498128E+0 2.124090E+0 2.699396E+0 8.080808E-9 2.498447E+0 2.165531E+0 2.699412E+0 8.181818E-9 2.498658E+0 2.189940E+0 2.699428E+0 8.282828E-9 2.498812E+0 2.204890E+0 2.699435E+0 8.383838E-9 2.498958E+0 2.218296E+0 2.699441E+0 8.484848E-9 2.499104E+0 2.231703E+0 2.699446E+0 8.585859E-9 2.499205E+0 2.242068E+0 2.699458E+0 8.686869E-9 2.499252E+0 2.248818E+0 2.699475E+0 8.787879E-9 2.499292E+0 2.255067E+0 2.699494E+0 8.888889E-9 2.499332E+0 2.261317E+0 2.699513E+0 8.989899E-9 2.499372E+0 2.267566E+0 2.699532E+0 9.090909E-9 2.499401E+0 2.272611E+0 2.699544E+0 9.191919E-9 2.499418E+0 2.276303E+0 2.699550E+0 9.292929E-9 2.499433E+0 2.279876E+0 2.699556E+0 9.393939E-9 2.499449E+0 2.283448E+0 2.699561E+0 9.494949E-9 2.499465E+0 2.287020E+0 2.699566E+0 9.595960E-9 2.499477E+0 2.289375E+0 2.699575E+0 9.696970E-9 2.499484E+0 2.290436E+0 2.699588E+0 9.797980E-9 2.499490E+0 2.291446E+0 2.699601E+0 9.898990E-9 2.499497E+0 2.292456E+0 2.699614E+0 1.000000E-8 2.499504E+0 2.293466E+0 2.699626E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 0.0 0.0 0.0 2.020202E-10 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 4.040404E-10 0.0 0.0 0.0 5.050505E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 7.070707E-10 0.0 0.0 0.0 8.080808E-10 0.0 0.0 0.0 9.090909E-10 0.0 0.0 0.0 1.010101E-9 0.0 0.0 0.0 1.111111E-9 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.313131E-9 0.0 0.0 0.0 1.414141E-9 0.0 0.0 0.0 1.515152E-9 0.0 0.0 0.0 1.616162E-9 0.0 0.0 0.0 1.717172E-9 0.0 0.0 0.0 1.818182E-9 0.0 0.0 0.0 1.919192E-9 0.0 0.0 0.0 2.020202E-9 0.0 0.0 0.0 2.121212E-9 0.0 0.0 0.0 2.222222E-9 0.0 0.0 0.0 2.323232E-9 0.0 0.0 0.0 2.424242E-9 0.0 0.0 0.0 2.525253E-9 0.0 0.0 0.0 2.626263E-9 0.0 0.0 0.0 2.727273E-9 0.0 0.0 0.0 2.828283E-9 0.0 0.0 0.0 2.929293E-9 0.0 0.0 0.0 3.030303E-9 0.0 0.0 0.0 3.131313E-9 0.0 0.0 0.0 3.232323E-9 0.0 0.0 0.0 3.333333E-9 0.0 0.0 0.0 3.434343E-9 0.0 0.0 0.0 3.535354E-9 0.0 0.0 0.0 3.636364E-9 0.0 0.0 0.0 3.737374E-9 0.0 0.0 0.0 3.838384E-9 0.0 0.0 0.0 3.939394E-9 0.0 0.0 0.0 4.040404E-9 0.0 0.0 2.161264E-7 4.141414E-9 0.0 0.0 1.147170E-6 4.242424E-9 0.0 0.0 3.160452E-6 4.343434E-9 8.331565E-7 0.0 1.073002E-6 4.444444E-9 3.158922E-6 0.0 -7.402146E-6 4.545455E-9 5.946805E-6 0.0 -3.486367E-5 4.646465E-9 8.527704E-6 0.0 -1.302629E-4 4.747475E-9 1.091146E-5 0.0 -2.651759E-4 4.848485E-9 -2.860074E-6 9.552566E-7 5.339231E-4 4.949495E-9 -4.816686E-5 3.400347E-6 3.416803E-3 5.050505E-9 -1.224461E-4 6.222907E-6 1.685821E-3 5.151515E-9 -2.208758E-4 8.693552E-6 -1.696054E-2 5.252525E-9 -3.287062E-4 1.091839E-5 -5.159476E-2 5.353535E-9 1.266553E-4 1.314322E-5 -9.162854E-2 5.454545E-9 1.761435E-3 1.536806E-5 -5.405311E-2 5.555556E-9 3.827184E-3 1.345393E-5 1.931447E-1 5.656566E-9 3.790927E-3 9.730103E-7 6.222961E-1 5.757576E-9 -2.534321E-3 -2.620699E-5 1.072968E+0 5.858586E-9 -1.924854E-2 -6.909741E-5 1.474760E+0 5.959596E-9 -4.717778E-2 -1.442276E-4 1.778950E+0 6.060606E-9 -7.776979E-2 -2.320414E-4 1.943466E+0 6.161616E-9 -9.960156E-2 -3.021171E-4 2.021433E+0 6.262626E-9 -8.319000E-2 -3.630911E-4 2.062442E+0 6.363636E-9 -3.209464E-3 -2.975925E-4 2.092441E+0 6.464646E-9 1.439425E-1 6.026926E-5 2.114505E+0 6.565657E-9 3.496875E-1 8.263520E-4 2.124391E+0 6.666667E-9 5.767760E-1 1.945442E-3 2.129699E+0 6.767677E-9 7.997525E-1 3.119290E-3 2.133311E+0 6.868687E-9 9.666464E-1 3.678942E-3 2.136197E+0 6.969697E-9 1.108396E+0 3.960660E-3 2.139082E+0 7.070707E-9 1.250146E+0 2.890051E-3 2.141968E+0 7.171717E-9 1.391896E+0 -1.454717E-3 2.144825E+0 7.272727E-9 1.526388E+0 -9.387408E-3 2.145878E+0 7.373737E-9 1.586091E+0 -2.300714E-2 2.146233E+0 7.474747E-9 1.612499E+0 -3.968214E-2 2.146589E+0 7.575758E-9 1.630663E+0 -5.704402E-2 2.146944E+0 7.676768E-9 1.643634E+0 -7.448148E-2 2.147297E+0 7.777778E-9 1.655586E+0 -8.470225E-2 2.147480E+0 7.878788E-9 1.667538E+0 -8.156503E-2 2.147612E+0 7.979798E-9 1.679490E+0 -7.418611E-2 2.147744E+0 8.080808E-9 1.683749E+0 -6.124987E-2 2.147875E+0 8.181818E-9 1.685844E+0 -3.353457E-2 2.148004E+0 8.282828E-9 1.687590E+0 8.163027E-3 2.148126E+0 8.383838E-9 1.689272E+0 6.791954E-2 2.148248E+0 8.484848E-9 1.690954E+0 1.467599E-1 2.148369E+0 8.585859E-9 1.692158E+0 2.286235E-1 2.148492E+0 8.686869E-9 1.692795E+0 3.104871E-1 2.148617E+0 8.787879E-9 1.693352E+0 3.923507E-1 2.148743E+0 8.888889E-9 1.693910E+0 4.721844E-1 2.148869E+0 8.989899E-9 1.694468E+0 5.496886E-1 2.148994E+0 9.090909E-9 1.694848E+0 6.269390E-1 2.149117E+0 9.191919E-9 1.695028E+0 7.041894E-1 2.149235E+0 9.292929E-9 1.695191E+0 7.814399E-1 2.149354E+0 9.393939E-9 1.695354E+0 8.420160E-1 2.149472E+0 9.494949E-9 1.695517E+0 8.844836E-1 2.149590E+0 9.595960E-9 1.695646E+0 9.258754E-1 2.149699E+0 9.696970E-9 1.695738E+0 9.672672E-1 2.149796E+0 9.797980E-9 1.695829E+0 1.008659E+0 2.149893E+0 9.898990E-9 1.695920E+0 1.041740E+0 2.149990E+0 1.000000E-8 1.696011E+0 1.066256E+0 2.150088E+0 | |[End data_o_non1 | |====================================================================== | [Model] cntrl Model_type Input Vinh=1.75 Vinl=.75 C_comp 2p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.119141E+1 -1.184311E+1 NA -2.400000E+0 -1.045986E+1 -1.109036E+1 NA -2.300000E+0 -9.729238E+0 -1.033869E+1 NA -2.200000E+0 -8.999677E+0 -9.588240E+0 NA -2.100000E+0 -8.271351E+0 -8.839213E+0 NA -2.000000E+0 -7.544481E+0 -8.091849E+0 NA -1.900000E+0 -6.819351E+0 -7.346455E+0 NA -1.800000E+0 -6.096337E+0 -6.603433E+0 NA -1.700000E+0 -5.375948E+0 -5.863319E+0 NA -1.600000E+0 -4.658901E+0 -5.126851E+0 NA -1.500000E+0 -3.946245E+0 -4.395082E+0 NA -1.400000E+0 -3.239603E+0 -3.669585E+0 NA -1.300000E+0 -2.541671E+0 -2.952851E+0 NA -1.200000E+0 -1.857531E+0 -2.249253E+0 NA -1.100000E+0 -1.197609E+0 -1.566895E+0 NA -1.000000E+0 -5.901672E-1 -9.242695E-1 NA -9.000000E-1 -1.362066E-1 -3.728848E-1 NA -8.000000E-1 -1.108802E-2 -5.796760E-2 NA -7.000000E-1 -2.951882E-3 -4.362569E-3 NA -6.000000E-1 -7.819538E-4 -5.793887E-4 NA -5.000000E-1 -9.592230E-5 -7.631099E-5 NA -4.000000E-1 -6.103029E-6 -7.275433E-6 NA -3.000000E-1 -2.372643E-7 -4.997233E-7 NA -2.000000E-1 -6.594437E-9 -2.581879E-8 NA -1.000000E-1 -1.411057E-10 -1.030045E-9 NA 0.0 -4.098867E-12 -2.417065E-11 NA 1.000000E-1 -1.413924E-12 9.068468E-12 NA 2.000000E-1 -8.922862E-13 1.171352E-11 NA 3.000000E-1 -4.445333E-13 1.282374E-11 NA 4.000000E-1 -5.551115E-15 1.375056E-11 NA 5.000000E-1 4.303224E-13 1.462608E-11 NA 6.000000E-1 8.646417E-13 1.548139E-11 NA 7.000000E-1 1.299849E-12 1.632694E-11 NA 8.000000E-1 1.733280E-12 1.716804E-11 NA 9.000000E-1 2.166711E-12 1.800471E-11 NA 1.000000E+0 2.599698E-12 1.884004E-11 NA 1.100000E+0 3.034017E-12 1.967493E-11 NA 1.200000E+0 3.466560E-12 2.050715E-11 NA 1.300000E+0 3.899103E-12 2.133937E-11 NA 1.400000E+0 4.331646E-12 2.217249E-11 NA 1.500000E+0 4.766854E-12 2.300382E-11 NA 1.600000E+0 5.201173E-12 2.383604E-11 NA 1.700000E+0 5.632827E-12 2.466472E-11 NA 1.800000E+0 6.067147E-12 2.549605E-11 NA 1.900000E+0 6.499690E-12 2.632827E-11 NA 2.000000E+0 6.933121E-12 2.715872E-11 NA 2.100000E+0 7.366552E-12 2.799183E-11 NA 2.200000E+0 7.798206E-12 2.882139E-11 NA 2.300000E+0 8.233414E-12 2.965450E-11 NA 2.400000E+0 8.666845E-12 3.048761E-11 NA 2.500000E+0 9.100276E-12 3.131895E-11 NA | [POWER Clamp] 0.0 9.100276E-12 2.965450E-11 8.137491E-12 -1.000000E-1 9.531931E-12 3.048761E-11 8.538947E-12 -2.000000E-1 9.965362E-12 3.131717E-11 8.938628E-12 -3.000000E-1 1.040235E-11 3.215384E-11 9.340084E-12 -4.000000E-1 1.083400E-11 3.298339E-11 9.741541E-12 -5.000000E-1 1.127098E-11 3.382361E-11 1.014122E-11 -6.000000E-1 1.170264E-11 3.466383E-11 1.054268E-11 -7.000000E-1 1.214140E-11 3.550404E-11 1.094413E-11 -8.000000E-1 1.257483E-11 3.634959E-11 1.134381E-11 -9.000000E-1 1.300826E-11 3.719869E-11 1.174705E-11 -1.000000E+0 1.344702E-11 3.804779E-11 1.214850E-11 -1.100000E+0 1.388756E-11 3.890932E-11 1.254641E-11 -1.200000E+0 1.431921E-11 3.977441E-11 1.294609E-11 -1.300000E+0 1.476153E-11 4.065015E-11 1.334932E-11 -1.400000E+0 1.520029E-11 4.152767E-11 1.374900E-11 -1.500000E+0 1.564260E-11 4.242473E-11 1.415401E-11 -1.600000E+0 1.607958E-11 4.332890E-11 1.455547E-11 -1.700000E+0 1.652722E-11 4.424905E-11 1.495692E-11 -1.800000E+0 1.697487E-11 4.519052E-11 1.535483E-11 -1.900000E+0 1.742251E-11 4.615330E-11 1.575629E-11 -2.000000E+0 1.787725E-11 4.713385E-11 1.615774E-11 -2.100000E+0 1.833556E-11 4.814282E-11 1.656275E-11 -2.200000E+0 1.879030E-11 4.919087E-11 1.696421E-11 -2.300000E+0 1.925571E-11 5.026379E-11 1.736566E-11 -2.400000E+0 1.972467E-11 5.137579E-11 1.776357E-11 -2.500000E+0 2.019362E-11 5.253398E-11 1.817213E-11 | |[End cntrl | |====================================================================== | [Model] data_i1 Model_type Input Vinh=1.75 Vinl=.75 C_comp 2p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.119141E+1 -1.184311E+1 NA -2.400000E+0 -1.045986E+1 -1.109036E+1 NA -2.300000E+0 -9.729238E+0 -1.033869E+1 NA -2.200000E+0 -8.999677E+0 -9.588240E+0 NA -2.100000E+0 -8.271351E+0 -8.839213E+0 NA -2.000000E+0 -7.544481E+0 -8.091849E+0 NA -1.900000E+0 -6.819351E+0 -7.346455E+0 NA -1.800000E+0 -6.096337E+0 -6.603433E+0 NA -1.700000E+0 -5.375948E+0 -5.863319E+0 NA -1.600000E+0 -4.658901E+0 -5.126851E+0 NA -1.500000E+0 -3.946245E+0 -4.395082E+0 NA -1.400000E+0 -3.239603E+0 -3.669585E+0 NA -1.300000E+0 -2.541671E+0 -2.952851E+0 NA -1.200000E+0 -1.857531E+0 -2.249253E+0 NA -1.100000E+0 -1.197609E+0 -1.566895E+0 NA -1.000000E+0 -5.901672E-1 -9.242695E-1 NA -9.000000E-1 -1.362066E-1 -3.728848E-1 NA -8.000000E-1 -1.108802E-2 -5.796760E-2 NA -7.000000E-1 -2.951882E-3 -4.362569E-3 NA -6.000000E-1 -7.819538E-4 -5.793887E-4 NA -5.000000E-1 -9.592230E-5 -7.631099E-5 NA -4.000000E-1 -6.103029E-6 -7.275433E-6 NA -3.000000E-1 -2.372643E-7 -4.997233E-7 NA -2.000000E-1 -6.594437E-9 -2.581879E-8 NA -1.000000E-1 -1.411057E-10 -1.030045E-9 NA 0.0 -4.098867E-12 -2.417065E-11 NA 1.000000E-1 -1.413924E-12 9.068468E-12 NA 2.000000E-1 -8.922862E-13 1.171352E-11 NA 3.000000E-1 -4.445333E-13 1.282374E-11 NA 4.000000E-1 -5.551115E-15 1.375056E-11 NA 5.000000E-1 4.303224E-13 1.462608E-11 NA 6.000000E-1 8.646417E-13 1.548139E-11 NA 7.000000E-1 1.299849E-12 1.632694E-11 NA 8.000000E-1 1.733280E-12 1.716804E-11 NA 9.000000E-1 2.166711E-12 1.800471E-11 NA 1.000000E+0 2.599698E-12 1.884004E-11 NA 1.100000E+0 3.034017E-12 1.967493E-11 NA 1.200000E+0 3.466560E-12 2.050715E-11 NA 1.300000E+0 3.899103E-12 2.133937E-11 NA 1.400000E+0 4.331646E-12 2.217249E-11 NA 1.500000E+0 4.766854E-12 2.300382E-11 NA 1.600000E+0 5.201173E-12 2.383604E-11 NA 1.700000E+0 5.632827E-12 2.466472E-11 NA 1.800000E+0 6.067147E-12 2.549605E-11 NA 1.900000E+0 6.499690E-12 2.632827E-11 NA 2.000000E+0 6.933121E-12 2.715872E-11 NA 2.100000E+0 7.366552E-12 2.799183E-11 NA 2.200000E+0 7.798206E-12 2.882139E-11 NA 2.300000E+0 8.233414E-12 2.965450E-11 NA 2.400000E+0 8.666845E-12 3.048761E-11 NA 2.500000E+0 9.100276E-12 3.131895E-11 NA | [POWER Clamp] 0.0 9.100276E-12 2.965450E-11 8.137491E-12 -1.000000E-1 9.531931E-12 3.048761E-11 8.538947E-12 -2.000000E-1 9.965362E-12 3.131717E-11 8.938628E-12 -3.000000E-1 1.040235E-11 3.215384E-11 9.340084E-12 -4.000000E-1 1.083400E-11 3.298339E-11 9.741541E-12 -5.000000E-1 1.127098E-11 3.382361E-11 1.014122E-11 -6.000000E-1 1.170264E-11 3.466383E-11 1.054268E-11 -7.000000E-1 1.214140E-11 3.550404E-11 1.094413E-11 -8.000000E-1 1.257483E-11 3.634959E-11 1.134381E-11 -9.000000E-1 1.300826E-11 3.719869E-11 1.174705E-11 -1.000000E+0 1.344702E-11 3.804779E-11 1.214850E-11 -1.100000E+0 1.388756E-11 3.890932E-11 1.254641E-11 -1.200000E+0 1.431921E-11 3.977441E-11 1.294609E-11 -1.300000E+0 1.476153E-11 4.065015E-11 1.334932E-11 -1.400000E+0 1.520029E-11 4.152767E-11 1.374900E-11 -1.500000E+0 1.564260E-11 4.242473E-11 1.415401E-11 -1.600000E+0 1.607958E-11 4.332890E-11 1.455547E-11 -1.700000E+0 1.652722E-11 4.424905E-11 1.495692E-11 -1.800000E+0 1.697487E-11 4.519052E-11 1.535483E-11 -1.900000E+0 1.742251E-11 4.615330E-11 1.575629E-11 -2.000000E+0 1.787725E-11 4.713385E-11 1.615774E-11 -2.100000E+0 1.833556E-11 4.814282E-11 1.656275E-11 -2.200000E+0 1.879030E-11 4.919087E-11 1.696421E-11 -2.300000E+0 1.925571E-11 5.026379E-11 1.736566E-11 -2.400000E+0 1.972467E-11 5.137579E-11 1.776357E-11 -2.500000E+0 2.019362E-11 5.253398E-11 1.817213E-11 | |[End data_i1 | |====================================================================== | [Model] data_o_non Model_type 3-state Enable Active-High Polarity Non-Inverting C_comp 2p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 1.835014E-1 1.241319E-1 2.539870E-1 -2.400000E+0 1.751787E-1 1.285523E-1 2.433734E-1 -2.300000E+0 1.668767E-1 1.223562E-1 2.327910E-1 -2.200000E+0 1.586517E-1 1.159932E-1 2.222620E-1 -2.100000E+0 1.505186E-1 1.096869E-1 2.117942E-1 -2.000000E+0 1.424832E-1 1.034724E-1 2.013916E-1 -1.900000E+0 1.345488E-1 9.736024E-2 1.910571E-1 -1.800000E+0 1.267173E-1 9.135484E-2 1.807942E-1 -1.700000E+0 1.189903E-1 8.545849E-2 1.705986E-1 -1.600000E+0 1.113677E-1 7.967272E-2 1.604518E-1 -1.500000E+0 1.038416E-1 7.399789E-2 1.503437E-1 -1.400000E+0 9.640422E-2 6.843021E-2 1.402704E-1 -1.300000E+0 8.905263E-2 6.296377E-2 1.302289E-1 -1.200000E+0 8.178516E-2 5.759536E-2 1.202159E-1 -1.100000E+0 7.460036E-2 5.232352E-2 1.102284E-1 -1.000000E+0 6.749713E-2 4.714762E-2 1.002637E-1 -9.000000E-1 6.047539E-2 4.206782E-2 9.031922E-2 -8.000000E-1 5.353136E-2 3.708122E-2 8.037860E-2 -7.000000E-1 4.664060E-2 3.217494E-2 7.034304E-2 -6.000000E-1 3.975635E-2 2.733330E-2 6.023358E-2 -5.000000E-1 3.285463E-2 2.254163E-2 5.012076E-2 -4.000000E-1 2.602066E-2 1.778276E-2 4.001430E-2 -3.000000E-1 1.929280E-2 1.310044E-2 2.992649E-2 -2.000000E-1 1.269306E-2 8.554688E-3 1.987573E-2 -1.000000E-1 6.249724E-3 4.176445E-3 9.888172E-3 0.0 -1.753620E-11 -2.620482E-11 -7.730705E-12 1.000000E-1 -5.902577E-3 -3.882214E-3 -9.468633E-3 2.000000E-1 -1.133409E-2 -7.404517E-3 -1.823070E-2 3.000000E-1 -1.629404E-2 -1.056627E-2 -2.629088E-2 4.000000E-1 -2.078272E-2 -1.336789E-2 -3.365480E-2 5.000000E-1 -2.480176E-2 -1.581160E-2 -4.032941E-2 6.000000E-1 -2.835488E-2 -1.790261E-2 -4.632384E-2 7.000000E-1 -3.144925E-2 -1.965112E-2 -5.165054E-2 8.000000E-1 -3.409756E-2 -2.107516E-2 -5.632728E-2 9.000000E-1 -3.632096E-2 -2.220379E-2 -6.038001E-2 1.000000E+0 -3.815248E-2 -2.307876E-2 -6.384657E-2 1.100000E+0 -3.963920E-2 -2.375153E-2 -6.678001E-2 1.200000E+0 -4.084021E-2 -2.427519E-2 -6.924881E-2 1.300000E+0 -4.181918E-2 -2.469559E-2 -7.133155E-2 1.400000E+0 -4.263457E-2 -2.504688E-2 -7.310666E-2 1.500000E+0 -4.333296E-2 -2.535200E-2 -7.464287E-2 1.600000E+0 -4.394788E-2 -2.562560E-2 -7.599453E-2 1.700000E+0 -4.450203E-2 -2.587684E-2 -7.720213E-2 1.800000E+0 -4.501053E-2 -2.611157E-2 -7.829510E-2 1.900000E+0 -4.548346E-2 -2.633355E-2 -7.929497E-2 2.000000E+0 -4.592775E-2 -2.654535E-2 -8.021773E-2 2.100000E+0 -4.634830E-2 -2.674873E-2 -8.107554E-2 2.200000E+0 -4.674871E-2 -2.694498E-2 -8.187792E-2 2.300000E+0 -4.713171E-2 -2.713506E-2 -8.263242E-2 2.400000E+0 -4.749943E-2 -2.731972E-2 -8.334519E-2 2.500000E+0 -4.785360E-2 -2.749954E-2 -8.402128E-2 2.600000E+0 -4.819561E-2 -2.767500E-2 -8.466493E-2 2.700000E+0 -4.852666E-2 -2.784649E-2 -8.527971E-2 2.800000E+0 -4.884775E-2 -2.801416E-2 -8.586868E-2 2.900000E+0 -4.915971E-2 -2.817661E-2 -8.643444E-2 3.000000E+0 -4.946293E-2 -2.830728E-2 -8.697927E-2 3.100000E+0 -4.975617E-2 -2.816816E-2 -8.750509E-2 3.200000E+0 -5.003821E-2 -2.801243E-2 -8.801244E-2 3.300000E+0 -5.020772E-2 -2.810920E-2 -8.849693E-2 3.400000E+0 -4.968835E-2 -2.829390E-2 -8.896451E-2 3.500000E+0 -4.959520E-2 -2.851010E-2 -8.941932E-2 3.600000E+0 -4.983570E-2 -2.874060E-2 -8.945176E-2 3.700000E+0 -5.016560E-2 -2.897830E-2 -8.819010E-2 3.800000E+0 -5.052740E-2 -2.922030E-2 -8.828086E-2 3.900000E+0 -5.090340E-2 -2.946490E-2 -8.872860E-2 4.000000E+0 -5.128630E-2 -2.971130E-2 -8.926440E-2 4.100000E+0 -5.167270E-2 -2.995600E-2 -8.983180E-2 4.200000E+0 -5.206100E-2 -3.020560E-2 -9.041200E-2 4.300000E+0 -5.245020E-2 -3.045560E-2 -9.099760E-2 4.400000E+0 -5.283990E-2 -3.070600E-2 -9.158540E-2 4.500000E+0 -5.322980E-2 -3.095680E-2 -9.217340E-2 4.600000E+0 -5.361960E-2 -3.120800E-2 -9.276100E-2 4.700000E+0 -5.400930E-2 -3.146000E-2 -9.334740E-2 4.800000E+0 -5.439850E-2 -3.171200E-2 -9.393280E-2 4.900000E+0 -5.478900E-2 -3.196600E-2 -9.451690E-2 5.000000E+0 -5.517800E-2 -3.221900E-2 -9.509970E-2 | [Pulldown] -2.500000E+0 -1.488000E-3 -1.087000E-3 -1.844000E-3 -2.400000E+0 -1.586000E-3 -1.155000E-3 -1.972000E-3 -2.300000E+0 -1.696700E-3 -1.232000E-3 -2.119500E-3 -2.200000E+0 -1.826100E-3 -1.319700E-3 -2.291000E-3 -2.100000E+0 -1.976400E-3 -1.421600E-3 -2.493100E-3 -2.000000E+0 -2.154100E-3 -1.540900E-3 -2.734400E-3 -1.900000E+0 -2.367100E-3 -1.682200E-3 -3.027900E-3 -1.800000E+0 -2.627200E-3 -1.852200E-3 -3.392100E-3 -1.700000E+0 -2.951700E-3 -2.065300E-3 -3.855900E-3 -1.600000E+0 -3.367600E-3 -2.329100E-3 -4.465900E-3 -1.500000E+0 -3.918900E-3 -2.669900E-3 -5.302900E-3 -1.400000E+0 -4.682800E-3 -3.126500E-3 -6.519000E-3 -1.300000E+0 -5.807400E-3 -3.767900E-3 -8.436400E-3 -1.200000E+0 -7.624800E-3 -4.728500E-3 -1.190950E-2 -1.100000E+0 -1.095650E-2 -6.319900E-3 -1.965388E-2 -1.000000E+0 -1.857666E-2 -9.325800E-3 -4.575126E-2 -9.000000E-1 -4.173078E-2 -1.632108E-2 -1.105787E-1 -8.000000E-1 -7.098390E-2 -3.330617E-2 -1.103815E-1 -7.000000E-1 -6.699696E-2 -4.210629E-2 -1.001197E-1 -6.000000E-1 -5.863595E-2 -3.748704E-2 -8.826070E-2 -5.000000E-1 -4.924766E-2 -3.127137E-2 -7.474886E-2 -4.000000E-1 -3.946065E-2 -2.484556E-2 -6.039026E-2 -3.000000E-1 -2.957070E-2 -1.843769E-2 -4.567341E-2 -2.000000E-1 -1.965539E-2 -1.211925E-2 -3.067547E-2 -1.000000E-1 -9.773622E-3 -5.949166E-3 -1.543469E-2 0.0 6.908000E-13 5.799200E-13 7.955300E-13 1.000000E-1 9.219682E-3 5.522629E-3 1.478028E-2 2.000000E-1 1.752884E-2 1.048728E-2 2.813939E-2 3.000000E-1 2.496802E-2 1.491649E-2 4.013765E-2 4.000000E-1 3.157609E-2 1.883195E-2 5.083343E-2 5.000000E-1 3.738959E-2 2.225447E-2 6.028092E-2 6.000000E-1 4.244207E-2 2.520400E-2 6.852726E-2 7.000000E-1 4.676315E-2 2.769984E-2 7.560905E-2 8.000000E-1 5.037823E-2 2.976138E-2 8.155005E-2 9.000000E-1 5.331118E-2 3.141072E-2 8.636617E-2 1.000000E+0 5.559515E-2 3.267870E-2 9.009122E-2 1.100000E+0 5.729338E-2 3.361368E-2 9.282460E-2 1.200000E+0 5.851178E-2 3.428365E-2 9.475415E-2 1.300000E+0 5.937862E-2 3.476305E-2 9.610679E-2 1.400000E+0 6.000831E-2 3.511491E-2 9.707778E-2 1.500000E+0 6.048353E-2 3.538379E-2 9.780352E-2 1.600000E+0 6.085794E-2 3.559836E-2 9.837042E-2 1.700000E+0 6.116512E-2 3.577656E-2 9.883179E-2 1.800000E+0 6.142612E-2 3.592966E-2 9.922082E-2 1.900000E+0 6.165446E-2 3.606491E-2 9.955869E-2 2.000000E+0 6.185901E-2 3.618711E-2 9.985935E-2 2.100000E+0 6.204581E-2 3.629954E-2 1.001322E-1 2.200000E+0 6.221906E-2 3.640447E-2 1.003838E-1 2.300000E+0 6.238177E-2 3.650355E-2 1.006190E-1 2.400000E+0 6.253612E-2 3.659798E-2 1.008410E-1 2.500000E+0 6.268378E-2 3.668867E-2 1.010526E-1 2.600000E+0 6.282602E-2 3.677640E-2 1.012558E-1 2.700000E+0 6.296386E-2 3.686373E-2 1.014521E-1 2.800000E+0 6.309812E-2 3.696427E-2 1.016431E-1 2.900000E+0 6.322953E-2 3.708231E-2 1.018298E-1 3.000000E+0 6.335924E-2 3.721479E-2 1.020133E-1 3.100000E+0 6.350013E-2 3.740240E-2 1.021946E-1 3.200000E+0 6.368352E-2 3.778574E-2 1.023748E-1 3.300000E+0 6.395872E-2 3.849372E-2 1.025550E-1 3.400000E+0 6.455265E-2 3.951478E-2 1.027452E-1 3.500000E+0 6.564772E-2 4.079634E-2 1.030849E-1 3.600000E+0 6.719780E-2 4.230038E-2 1.040027E-1 3.700000E+0 6.912462E-2 4.399860E-2 1.058129E-1 3.800000E+0 7.137575E-2 4.586345E-2 1.083732E-1 3.900000E+0 7.391179E-2 4.786184E-2 1.115266E-1 4.000000E+0 7.669837E-2 4.995404E-2 1.151723E-1 4.100000E+0 7.970203E-2 5.209158E-2 1.192364E-1 4.200000E+0 8.288483E-2 5.420747E-2 1.236593E-1 4.300000E+0 8.620495E-2 5.619669E-2 1.283914E-1 4.400000E+0 8.961845E-2 5.787127E-2 1.333884E-1 4.500000E+0 9.307217E-2 5.882874E-2 1.386036E-1 4.600000E+0 9.649304E-2 5.789938E-2 1.439857E-1 4.700000E+0 9.976731E-2 5.023776E-2 1.494875E-1 4.800000E+0 1.026876E-1 4.157328E-2 1.550568E-1 4.900000E+0 1.047718E-1 4.089702E-2 1.606236E-1 5.000000E+0 1.042188E-1 4.050642E-2 1.660784E-1 | [GND Clamp] -2.500000E+0 -1.127465E+1 -1.187851E+1 -1.088124E+1 -2.400000E+0 -1.054346E+1 -1.113054E+1 -1.015223E+1 -2.300000E+0 -9.813186E+0 -1.038361E+1 -9.423986E+0 -2.200000E+0 -9.083950E+0 -9.637880E+0 -8.696618E+0 -2.100000E+0 -8.355926E+0 -8.893529E+0 -7.970278E+0 -2.000000E+0 -7.629328E+0 -8.150791E+0 -7.245159E+0 -1.900000E+0 -6.904430E+0 -7.409961E+0 -6.521512E+0 -1.800000E+0 -6.181596E+0 -6.671423E+0 -5.799672E+0 -1.700000E+0 -5.461316E+0 -5.935682E+0 -5.080102E+0 -1.600000E+0 -4.744276E+0 -5.203443E+0 -4.363470E+0 -1.500000E+0 -4.031475E+0 -4.475696E+0 -3.650779E+0 -1.400000E+0 -3.324452E+0 -3.753910E+0 -2.943644E+0 -1.300000E+0 -2.625732E+0 -3.040395E+0 -2.244898E+0 -1.200000E+0 -1.940019E+0 -2.339062E+0 -1.560378E+0 -1.100000E+0 -1.276788E+0 -1.657490E+0 -9.038646E-1 -1.000000E+0 -6.610099E-1 -1.011686E+0 -3.243281E-1 -9.000000E-1 -1.796024E-1 -4.458212E-1 -3.243788E-2 -8.000000E-1 -1.514655E-2 -8.781490E-2 -9.814584E-3 -7.000000E-1 -2.925142E-3 -6.633065E-3 -4.440130E-3 -6.000000E-1 -6.810974E-4 -6.437140E-4 -1.133605E-3 -5.000000E-1 -7.455566E-5 -7.111474E-5 -1.012857E-4 -4.000000E-1 -4.513016E-6 -6.348839E-6 -3.489079E-6 -3.000000E-1 -1.713014E-7 -4.244482E-7 -5.692240E-8 -2.000000E-1 -4.752827E-9 -2.150641E-8 -7.608799E-10 -1.000000E-1 -2.295388E-10 -9.341366E-10 -1.557928E-10 0.0 -1.331275E-10 -1.368030E-10 -1.437754E-10 1.000000E-1 -1.240892E-10 -1.031655E-10 -1.361706E-10 2.000000E-1 -1.163382E-10 -9.156242E-11 -1.285942E-10 3.000000E-1 -1.087077E-10 -8.198930E-11 -1.210239E-10 4.000000E-1 -1.010967E-10 -7.277334E-11 -1.134610E-10 5.000000E-1 -9.349588E-11 -6.367129E-11 -1.059297E-10 6.000000E-1 -8.593792E-11 -5.460299E-11 -9.837642E-11 7.000000E-1 -7.830225E-11 -4.543166E-11 -9.082379E-11 8.000000E-1 -7.057510E-11 -3.615064E-11 -8.329248E-11 9.000000E-1 -6.269252E-11 -2.683143E-11 -7.550538E-11 1.000000E+0 -5.485212E-11 -1.755662E-11 -6.769030E-11 1.100000E+0 -4.699707E-11 -8.267165E-12 -5.991652E-11 1.200000E+0 -3.912781E-11 1.017852E-12 -5.210143E-11 1.300000E+0 -3.131717E-11 1.033396E-11 -4.424283E-11 1.400000E+0 -2.347633E-11 1.959233E-11 -3.648371E-11 1.500000E+0 -1.557865E-11 2.890488E-11 -2.866951E-11 1.600000E+0 -7.738699E-12 3.816236E-11 -2.085443E-11 1.700000E+0 7.371881E-14 4.744649E-11 -1.303757E-11 1.800000E+0 8.028245E-12 5.684608E-11 -5.250023E-12 1.900000E+0 1.581135E-11 6.652812E-11 2.536638E-12 2.000000E+0 2.387779E-11 7.675105E-11 1.032330E-11 2.100000E+0 3.507239E-11 8.600765E-11 1.822364E-11 2.200000E+0 4.532552E-11 9.503687E-11 3.007550E-11 2.300000E+0 5.322676E-11 1.100098E-10 4.263789E-11 2.400000E+0 6.086687E-11 1.258034E-10 5.076650E-11 2.500000E+0 6.938983E-11 1.354596E-10 5.872458E-11 | [POWER Clamp] 0.0 6.930456E-11 1.099529E-10 7.182521E-11 -1.000000E-1 7.831069E-11 1.257483E-10 7.822010E-11 -2.000000E-1 8.651924E-11 1.354881E-10 8.512480E-11 -3.000000E-1 9.478995E-11 1.452900E-10 9.555556E-11 -4.000000E-1 1.034533E-10 1.555396E-10 1.118981E-10 -5.000000E-1 1.174634E-10 1.668781E-10 1.122657E-10 -6.000000E-1 1.272067E-10 1.770264E-10 1.292335E-10 -7.000000E-1 1.358185E-10 1.869438E-10 1.383000E-10 -8.000000E-1 1.441442E-10 1.969855E-10 1.467395E-10 -9.000000E-1 1.525251E-10 2.069118E-10 1.551257E-10 -1.000000E+0 1.609095E-10 2.167848E-10 1.634532E-10 -1.100000E+0 1.693543E-10 2.267839E-10 1.717222E-10 -1.200000E+0 1.779021E-10 2.367795E-10 1.802185E-10 -1.300000E+0 1.861231E-10 2.468514E-10 1.884342E-10 -1.400000E+0 1.945661E-10 2.568647E-10 1.968203E-10 -1.500000E+0 2.030127E-10 2.666702E-10 2.050911E-10 -1.600000E+0 2.114575E-10 2.767671E-10 2.135892E-10 -1.700000E+0 2.199059E-10 2.868781E-10 2.218599E-10 -1.800000E+0 2.283009E-10 2.971845E-10 2.302407E-10 -1.900000E+0 2.368061E-10 3.073381E-10 2.387388E-10 -2.000000E+0 2.450378E-10 3.175131E-10 2.468390E-10 -2.100000E+0 2.536176E-10 3.278870E-10 2.552874E-10 -2.200000E+0 2.621867E-10 3.380087E-10 2.635545E-10 -2.300000E+0 2.703153E-10 3.485638E-10 2.720562E-10 -2.400000E+0 2.788987E-10 3.590372E-10 2.803198E-10 -2.500000E+0 2.874323E-10 3.693899E-10 2.887681E-10 | [Ramp] dV/dt_r 1.081E+0/6.088E-10 6.916E-1/9.017E-10 1.356E+0/3.301E-10 dV/dt_f 1.208E+0/7.743E-10 6.145E-1/7.820E-10 1.437E+0/4.704E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.500000E+0 2.300000E+0 2.700000E+0 1.010101E-10 2.500000E+0 2.300000E+0 2.700000E+0 2.020202E-10 2.500000E+0 2.300000E+0 2.700000E+0 3.030303E-10 2.500000E+0 2.300000E+0 2.700000E+0 4.040404E-10 2.500000E+0 2.300000E+0 2.700000E+0 5.050505E-10 2.500000E+0 2.300000E+0 2.700000E+0 6.060606E-10 2.500000E+0 2.300000E+0 2.700000E+0 7.070707E-10 2.500000E+0 2.300000E+0 2.700000E+0 8.080808E-10 2.500000E+0 2.300000E+0 2.700000E+0 9.090909E-10 2.500000E+0 2.300000E+0 2.700000E+0 1.010101E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.111111E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.212121E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.313131E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.414141E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.515152E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.616162E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.717172E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.818182E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.919192E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.020202E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.121212E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.222222E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.323232E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.424242E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.525253E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.626263E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.727273E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.828283E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.929293E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.030303E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.131313E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.232323E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.333333E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.434343E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.535354E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.636364E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.737374E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.838384E-9 2.500000E+0 2.300000E+0 2.700000E+0 3.939394E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.040404E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.141414E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.242424E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.343434E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.444444E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.545455E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.646465E-9 2.500000E+0 2.300000E+0 2.700000E+0 4.747475E-9 2.500000E+0 2.300000E+0 2.699999E+0 4.848485E-9 2.500000E+0 2.300000E+0 2.699997E+0 4.949495E-9 2.500000E+0 2.300000E+0 2.699993E+0 5.050505E-9 2.499999E+0 2.300000E+0 2.700034E+0 5.151515E-9 2.499997E+0 2.300000E+0 2.700169E+0 5.252525E-9 2.499993E+0 2.299999E+0 2.700350E+0 5.353535E-9 2.499989E+0 2.299999E+0 2.701259E+0 5.454545E-9 2.499987E+0 2.299999E+0 2.703277E+0 5.555556E-9 2.500020E+0 2.299998E+0 2.707902E+0 5.656566E-9 2.500176E+0 2.299995E+0 2.720196E+0 5.757576E-9 2.500453E+0 2.299990E+0 2.751750E+0 5.858586E-9 2.500766E+0 2.299984E+0 2.762642E+0 5.959596E-9 2.501581E+0 2.299977E+0 2.703918E+0 6.060606E-9 2.502965E+0 2.299973E+0 2.527844E+0 6.161616E-9 2.505196E+0 2.299981E+0 2.232708E+0 6.262626E-9 2.509874E+0 2.300013E+0 1.882738E+0 6.363636E-9 2.515776E+0 2.300100E+0 1.528740E+0 6.464646E-9 2.528201E+0 2.300247E+0 1.228517E+0 6.565657E-9 2.546189E+0 2.300401E+0 9.949251E-1 6.666667E-9 2.562074E+0 2.300549E+0 7.818327E-1 6.767677E-9 2.562736E+0 2.300696E+0 6.049506E-1 6.868687E-9 2.534357E+0 2.300925E+0 5.210218E-1 6.969697E-9 2.451723E+0 2.301379E+0 4.877021E-1 7.070707E-9 2.338915E+0 2.302281E+0 4.641017E-1 7.171717E-9 2.175356E+0 2.303319E+0 4.417286E-1 7.272727E-9 1.992909E+0 2.304345E+0 4.259588E-1 7.373737E-9 1.810462E+0 2.305457E+0 4.171193E-1 7.474747E-9 1.640572E+0 2.306926E+0 4.098933E-1 7.575758E-9 1.491457E+0 2.309766E+0 4.026673E-1 7.676768E-9 1.347795E+0 2.316179E+0 3.954414E-1 7.777778E-9 1.204134E+0 2.326657E+0 3.894885E-1 7.878788E-9 1.060473E+0 2.338255E+0 3.847562E-1 7.979798E-9 9.168115E-1 2.347574E+0 3.802609E-1 8.080808E-9 8.292059E-1 2.352074E+0 3.778567E-1 8.181818E-9 7.736444E-1 2.349101E+0 3.759601E-1 8.282828E-9 7.363820E-1 2.338244E+0 3.741586E-1 8.383838E-9 7.022081E-1 2.325986E+0 3.723787E-1 8.484848E-9 6.680341E-1 2.313729E+0 3.705989E-1 8.585859E-9 6.437531E-1 2.283552E+0 3.692053E-1 8.686869E-9 6.312271E-1 2.226123E+0 3.682708E-1 8.787879E-9 6.203306E-1 2.153579E+0 3.673998E-1 8.888889E-9 6.094341E-1 2.074142E+0 3.665289E-1 8.989899E-9 5.985376E-1 1.993993E+0 3.656579E-1 9.090909E-9 5.899764E-1 1.913166E+0 3.649764E-1 9.191919E-9 5.840359E-1 1.831578E+0 3.645074E-1 9.292929E-9 5.783291E-1 1.749923E+0 3.640574E-1 9.393939E-9 5.726222E-1 1.668267E+0 3.636074E-1 9.494949E-9 5.669153E-1 1.586612E+0 3.631574E-1 9.595960E-9 5.627906E-1 1.514654E+0 3.628308E-1 9.696970E-9 5.603482E-1 1.453007E+0 3.626354E-1 9.797980E-9 5.579724E-1 1.391768E+0 3.624453E-1 9.898990E-9 5.555965E-1 1.330529E+0 3.622551E-1 1.000000E-8 5.532207E-1 1.269291E+0 3.620649E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.702199E+0 1.190379E+0 2.155130E+0 1.010101E-10 1.702199E+0 1.190379E+0 2.155130E+0 2.020202E-10 1.702199E+0 1.190379E+0 2.155130E+0 3.030303E-10 1.702199E+0 1.190379E+0 2.155130E+0 4.040404E-10 1.702199E+0 1.190379E+0 2.155130E+0 5.050505E-10 1.702199E+0 1.190379E+0 2.155130E+0 6.060606E-10 1.702199E+0 1.190379E+0 2.155130E+0 7.070707E-10 1.702199E+0 1.190379E+0 2.155130E+0 8.080808E-10 1.702199E+0 1.190379E+0 2.155130E+0 9.090909E-10 1.702199E+0 1.190379E+0 2.155130E+0 1.010101E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.111111E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.212121E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.313131E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.414141E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.515152E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.616162E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.717172E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.818182E-9 1.702199E+0 1.190379E+0 2.155130E+0 1.919192E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.020202E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.121212E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.222222E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.323232E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.424242E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.525253E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.626263E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.727273E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.828283E-9 1.702199E+0 1.190379E+0 2.155130E+0 2.929293E-9 1.702199E+0 1.190379E+0 2.155130E+0 3.030303E-9 1.702199E+0 1.190379E+0 2.155130E+0 3.131313E-9 1.702199E+0 1.190379E+0 2.155130E+0 3.232323E-9 1.702199E+0 1.190379E+0 2.155130E+0 3.333333E-9 1.702199E+0 1.190379E+0 2.155130E+0 3.434343E-9 1.702199E+0 1.190379E+0 2.155130E+0 3.535354E-9 1.702199E+0 1.190379E+0 2.155130E+0 3.636364E-9 1.702199E+0 1.190379E+0 2.155130E+0 3.737374E-9 1.702199E+0 1.190379E+0 2.155130E+0 3.838384E-9 1.702199E+0 1.190379E+0 2.155130E+0 3.939394E-9 1.702199E+0 1.190379E+0 2.155130E+0 4.040404E-9 1.702199E+0 1.190379E+0 2.155130E+0 4.141414E-9 1.702199E+0 1.190379E+0 2.155130E+0 4.242424E-9 1.702199E+0 1.190379E+0 2.155130E+0 4.343434E-9 1.702199E+0 1.190379E+0 2.155130E+0 4.444444E-9 1.702199E+0 1.190379E+0 2.155130E+0 4.545455E-9 1.702199E+0 1.190378E+0 2.155130E+0 4.646465E-9 1.702199E+0 1.190378E+0 2.155130E+0 4.747475E-9 1.702199E+0 1.190378E+0 2.155130E+0 4.848485E-9 1.702200E+0 1.190378E+0 2.155130E+0 4.949495E-9 1.702200E+0 1.190378E+0 2.155131E+0 5.050505E-9 1.702201E+0 1.190378E+0 2.155131E+0 5.151515E-9 1.702202E+0 1.190379E+0 2.155125E+0 5.252525E-9 1.702206E+0 1.190381E+0 2.155115E+0 5.353535E-9 1.702210E+0 1.190383E+0 2.153966E+0 5.454545E-9 1.702214E+0 1.190384E+0 2.148040E+0 5.555556E-9 1.702240E+0 1.190385E+0 2.134086E+0 5.656566E-9 1.702195E+0 1.190388E+0 2.109078E+0 5.757576E-9 1.701857E+0 1.190398E+0 2.018052E+0 5.858586E-9 1.701351E+0 1.190411E+0 1.712580E+0 5.959596E-9 1.698329E+0 1.190422E+0 1.218885E+0 6.060606E-9 1.688911E+0 1.190450E+0 6.889017E-1 6.161616E-9 1.666133E+0 1.190493E+0 2.914124E-1 6.262626E-9 1.617263E+0 1.190502E+0 1.070953E-1 6.363636E-9 1.556423E+0 1.190446E+0 3.229922E-2 6.464646E-9 1.448509E+0 1.190159E+0 1.214425E-2 6.565657E-9 1.262322E+0 1.189363E+0 1.123214E-2 6.666667E-9 1.033107E+0 1.188356E+0 9.080343E-3 6.767677E-9 7.843779E-1 1.187348E+0 6.885189E-3 6.868687E-9 5.539848E-1 1.185684E+0 5.170940E-3 6.969697E-9 3.421456E-1 1.182112E+0 4.076712E-3 7.070707E-9 1.919028E-1 1.174370E+0 3.384828E-3 7.171717E-9 1.054851E-1 1.159747E+0 2.950436E-3 7.272727E-9 5.725358E-2 1.137454E+0 2.581750E-3 7.373737E-9 2.735084E-2 1.105779E+0 2.213064E-3 7.474747E-9 1.746734E-2 1.063972E+0 1.844379E-3 7.575758E-9 1.412833E-2 1.019548E+0 1.501067E-3 7.676768E-9 1.160851E-2 9.513804E-1 1.313723E-3 7.777778E-9 9.266956E-3 8.596266E-1 1.172962E-3 7.878788E-9 6.925403E-3 7.545578E-1 1.032200E-3 7.979798E-9 5.438149E-3 6.466040E-1 8.914378E-4 8.080808E-9 4.576796E-3 5.314845E-1 7.774836E-4 8.181818E-9 3.956790E-3 4.305374E-1 6.933858E-4 8.282828E-9 3.476604E-3 3.475697E-1 6.237872E-4 8.383838E-9 3.019816E-3 2.677283E-1 5.561791E-4 8.484848E-9 2.563028E-3 1.878869E-1 4.885709E-4 8.585859E-9 2.210671E-3 1.252412E-1 4.342010E-4 8.686869E-9 1.982400E-3 8.799387E-2 3.955611E-4 8.787879E-9 1.771330E-3 6.576381E-2 3.591016E-4 8.888889E-9 1.560259E-3 5.165968E-2 3.226420E-4 8.989899E-9 1.349189E-3 3.843182E-2 2.861825E-4 9.090909E-9 1.183986E-3 2.520396E-2 2.578850E-4 9.191919E-9 1.070255E-3 1.724211E-2 2.387470E-4 9.292929E-9 9.611114E-4 1.512497E-2 2.204252E-4 9.393939E-9 8.519676E-4 1.347077E-2 2.021033E-4 9.494949E-9 7.428238E-4 1.181658E-2 1.837815E-4 9.595960E-9 6.589986E-4 1.016238E-2 1.691279E-4 9.696970E-9 6.020909E-4 8.648489E-3 1.583742E-4 9.797980E-9 5.462493E-4 7.282207E-3 1.477750E-4 9.898990E-9 4.904077E-4 5.920310E-3 1.371758E-4 1.000000E-8 4.345661E-4 4.558413E-3 1.265765E-4 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 5.357972E-1 8.062165E-1 3.607338E-1 1.010101E-10 5.357972E-1 8.062166E-1 3.607338E-1 2.020202E-10 5.357972E-1 8.062165E-1 3.607337E-1 3.030303E-10 5.357972E-1 8.062165E-1 3.607338E-1 4.040404E-10 5.357971E-1 8.062165E-1 3.607338E-1 5.050505E-10 5.357971E-1 8.062165E-1 3.607338E-1 6.060606E-10 5.357971E-1 8.062165E-1 3.607338E-1 7.070707E-10 5.357972E-1 8.062165E-1 3.607338E-1 8.080808E-10 5.357972E-1 8.062165E-1 3.607338E-1 9.090909E-10 5.357972E-1 8.062165E-1 3.607338E-1 1.010101E-9 5.357972E-1 8.062165E-1 3.607338E-1 1.111111E-9 5.357972E-1 8.062165E-1 3.607338E-1 1.212121E-9 5.357972E-1 8.062165E-1 3.607338E-1 1.313131E-9 5.357972E-1 8.062165E-1 3.607338E-1 1.414141E-9 5.357972E-1 8.062165E-1 3.607338E-1 1.515152E-9 5.357972E-1 8.062165E-1 3.607338E-1 1.616162E-9 5.357972E-1 8.062165E-1 3.607338E-1 1.717172E-9 5.357972E-1 8.062165E-1 3.607338E-1 1.818182E-9 5.357972E-1 8.062165E-1 3.607338E-1 1.919192E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.020202E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.121212E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.222222E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.323232E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.424242E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.525253E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.626263E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.727273E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.828283E-9 5.357972E-1 8.062165E-1 3.607338E-1 2.929293E-9 5.357972E-1 8.062165E-1 3.607338E-1 3.030303E-9 5.357972E-1 8.062165E-1 3.607338E-1 3.131313E-9 5.357972E-1 8.062165E-1 3.607338E-1 3.232323E-9 5.357972E-1 8.062165E-1 3.607338E-1 3.333333E-9 5.357972E-1 8.062165E-1 3.607338E-1 3.434343E-9 5.357971E-1 8.062165E-1 3.607338E-1 3.535354E-9 5.357971E-1 8.062165E-1 3.607338E-1 3.636364E-9 5.357971E-1 8.062165E-1 3.607338E-1 3.737374E-9 5.357971E-1 8.062165E-1 3.607338E-1 3.838384E-9 5.357971E-1 8.062165E-1 3.607338E-1 3.939394E-9 5.357971E-1 8.062165E-1 3.607338E-1 4.040404E-9 5.357971E-1 8.062165E-1 3.607340E-1 4.141414E-9 5.357971E-1 8.062165E-1 3.607348E-1 4.242424E-9 5.357974E-1 8.062165E-1 3.607367E-1 4.343434E-9 5.357983E-1 8.062165E-1 3.607347E-1 4.444444E-9 5.358000E-1 8.062165E-1 3.607268E-1 4.545455E-9 5.358022E-1 8.062165E-1 3.606978E-1 4.646465E-9 5.358044E-1 8.062165E-1 3.606072E-1 4.747475E-9 5.358064E-1 8.062165E-1 3.605049E-1 4.848485E-9 5.357936E-1 8.062173E-1 3.614274E-1 4.949495E-9 5.357543E-1 8.062193E-1 3.640201E-1 5.050505E-9 5.357095E-1 8.062209E-1 3.635187E-1 5.151515E-9 5.356792E-1 8.062213E-1 3.732395E-1 5.252525E-9 5.356576E-1 8.062211E-1 5.132816E-1 5.353535E-9 5.362358E-1 8.062208E-1 9.710889E-1 5.454545E-9 5.374488E-1 8.062205E-1 1.572096E+0 5.555556E-9 5.372329E-1 8.062184E-1 2.082276E+0 5.656566E-9 5.335549E-1 8.062078E-1 2.418045E+0 5.757576E-9 5.322276E-1 8.061760E-1 2.584658E+0 5.858586E-9 5.652102E-1 8.061417E-1 2.652544E+0 5.959596E-9 7.577892E-1 8.061108E-1 2.670769E+0 6.060606E-9 1.165512E+0 8.061349E-1 2.677997E+0 6.161616E-9 1.604821E+0 8.062568E-1 2.684745E+0 6.262626E-9 1.960659E+0 8.064166E-1 2.689216E+0 6.363636E-9 2.167821E+0 8.068248E-1 2.691682E+0 6.464646E-9 2.271883E+0 8.073797E-1 2.693789E+0 6.565657E-9 2.340772E+0 8.075917E-1 2.695896E+0 6.666667E-9 2.401232E+0 8.072697E-1 2.698003E+0 6.767677E-9 2.445109E+0 8.067678E-1 2.698954E+0 6.868687E-9 2.462826E+0 8.021718E-1 2.699069E+0 6.969697E-9 2.470936E+0 7.957799E-1 2.699094E+0 7.070707E-9 2.476604E+0 7.937173E-1 2.699135E+0 7.171717E-9 2.481421E+0 7.977714E-1 2.699175E+0 7.272727E-9 2.486229E+0 8.224999E-1 2.699215E+0 7.373737E-9 2.490427E+0 9.207547E-1 2.699255E+0 7.474747E-9 2.492423E+0 1.093423E+0 2.699290E+0 7.575758E-9 2.493723E+0 1.380509E+0 2.699314E+0 7.676768E-9 2.495024E+0 1.647874E+0 2.699335E+0 7.777778E-9 2.496324E+0 1.889970E+0 2.699355E+0 7.878788E-9 2.497480E+0 2.043213E+0 2.699375E+0 7.979798E-9 2.498128E+0 2.124093E+0 2.699396E+0 8.080808E-9 2.498447E+0 2.165534E+0 2.699408E+0 8.181818E-9 2.498657E+0 2.189942E+0 2.699421E+0 8.282828E-9 2.498812E+0 2.204891E+0 2.699435E+0 8.383838E-9 2.498958E+0 2.218297E+0 2.699448E+0 8.484848E-9 2.499104E+0 2.231703E+0 2.699461E+0 8.585859E-9 2.499205E+0 2.242067E+0 2.699473E+0 8.686869E-9 2.499252E+0 2.248817E+0 2.699486E+0 8.787879E-9 2.499292E+0 2.255066E+0 2.699498E+0 8.888889E-9 2.499331E+0 2.261315E+0 2.699510E+0 8.989899E-9 2.499371E+0 2.267564E+0 2.699522E+0 9.090909E-9 2.499400E+0 2.272609E+0 2.699534E+0 9.191919E-9 2.499417E+0 2.276302E+0 2.699544E+0 9.292929E-9 2.499433E+0 2.279874E+0 2.699554E+0 9.393939E-9 2.499450E+0 2.283447E+0 2.699565E+0 9.494949E-9 2.499466E+0 2.287019E+0 2.699575E+0 9.595960E-9 2.499477E+0 2.289375E+0 2.699585E+0 9.696970E-9 2.499484E+0 2.290436E+0 2.699593E+0 9.797980E-9 2.499491E+0 2.291446E+0 2.699601E+0 9.898990E-9 2.499497E+0 2.292456E+0 2.699609E+0 1.000000E-8 2.499504E+0 2.293466E+0 2.699617E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 0.0 0.0 0.0 2.020202E-10 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 4.040404E-10 0.0 0.0 0.0 5.050505E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 7.070707E-10 0.0 0.0 0.0 8.080808E-10 0.0 0.0 0.0 9.090909E-10 0.0 0.0 0.0 1.010101E-9 0.0 0.0 0.0 1.111111E-9 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.313131E-9 0.0 0.0 0.0 1.414141E-9 0.0 0.0 0.0 1.515152E-9 0.0 0.0 0.0 1.616162E-9 0.0 0.0 0.0 1.717172E-9 0.0 0.0 0.0 1.818182E-9 0.0 0.0 0.0 1.919192E-9 0.0 0.0 0.0 2.020202E-9 0.0 0.0 0.0 2.121212E-9 0.0 0.0 0.0 2.222222E-9 0.0 0.0 0.0 2.323232E-9 0.0 0.0 0.0 2.424242E-9 0.0 0.0 0.0 2.525253E-9 0.0 0.0 0.0 2.626263E-9 0.0 0.0 0.0 2.727273E-9 0.0 0.0 0.0 2.828283E-9 0.0 0.0 0.0 2.929293E-9 0.0 0.0 0.0 3.030303E-9 0.0 0.0 0.0 3.131313E-9 0.0 0.0 0.0 3.232323E-9 0.0 0.0 0.0 3.333333E-9 0.0 0.0 0.0 3.434343E-9 0.0 0.0 0.0 3.535354E-9 0.0 0.0 0.0 3.636364E-9 0.0 0.0 0.0 3.737374E-9 0.0 0.0 0.0 3.838384E-9 0.0 0.0 0.0 3.939394E-9 0.0 0.0 0.0 4.040404E-9 0.0 0.0 2.161250E-7 4.141414E-9 0.0 0.0 1.147162E-6 4.242424E-9 0.0 0.0 3.160433E-6 4.343434E-9 8.331283E-7 0.0 1.072996E-6 4.444444E-9 3.158847E-6 0.0 -7.402101E-6 4.545455E-9 5.946694E-6 0.0 -3.486202E-5 4.646465E-9 8.527528E-6 0.0 -1.302595E-4 4.747475E-9 1.091120E-5 0.0 -2.651813E-4 4.848485E-9 -2.859952E-6 9.551589E-7 5.337859E-4 4.949495E-9 -4.816545E-5 3.400008E-6 3.416672E-3 5.050505E-9 -1.224426E-4 6.222354E-6 1.686308E-3 5.151515E-9 -2.208694E-4 8.692931E-6 -1.696027E-2 5.252525E-9 -3.286967E-4 1.091778E-5 -5.159418E-2 5.353535E-9 1.265740E-4 1.314262E-5 -9.162627E-2 5.454545E-9 1.761213E-3 1.536747E-5 -5.406053E-2 5.555556E-9 3.827165E-3 1.345382E-5 1.931184E-1 5.656566E-9 3.791531E-3 9.746957E-7 6.222590E-1 5.757576E-9 -2.533778E-3 -2.620135E-5 1.072934E+0 5.858586E-9 -1.924909E-2 -6.905086E-5 1.474736E+0 5.959596E-9 -4.717794E-2 -1.440424E-4 1.778935E+0 6.060606E-9 -7.776826E-2 -2.318218E-4 1.943458E+0 6.161616E-9 -9.959820E-2 -3.021475E-4 2.021429E+0 6.262626E-9 -8.319168E-2 -3.634875E-4 2.062440E+0 6.363636E-9 -3.222824E-3 -2.980368E-4 2.092440E+0 6.464646E-9 1.439175E-1 5.990392E-5 2.114504E+0 6.565657E-9 3.496572E-1 8.259849E-4 2.124391E+0 6.666667E-9 5.767456E-1 1.945060E-3 2.129699E+0 6.767677E-9 7.997235E-1 3.119024E-3 2.133311E+0 6.868687E-9 9.666213E-1 3.678960E-3 2.136197E+0 6.969697E-9 1.108376E+0 3.961013E-3 2.139082E+0 7.070707E-9 1.250131E+0 2.890657E-3 2.141967E+0 7.171717E-9 1.391886E+0 -1.454348E-3 2.144825E+0 7.272727E-9 1.526383E+0 -9.387658E-3 2.145878E+0 7.373737E-9 1.586088E+0 -2.300752E-2 2.146233E+0 7.474747E-9 1.612497E+0 -3.968235E-2 2.146589E+0 7.575758E-9 1.630662E+0 -5.704415E-2 2.146944E+0 7.676768E-9 1.643633E+0 -7.448156E-2 2.147297E+0 7.777778E-9 1.655585E+0 -8.470130E-2 2.147480E+0 7.878788E-9 1.667538E+0 -8.156248E-2 2.147612E+0 7.979798E-9 1.679490E+0 -7.418281E-2 2.147744E+0 8.080808E-9 1.683749E+0 -6.124988E-2 2.147875E+0 8.181818E-9 1.685844E+0 -3.354034E-2 2.148004E+0 8.282828E-9 1.687590E+0 8.150396E-3 2.148126E+0 8.383838E-9 1.689272E+0 6.790207E-2 2.148247E+0 8.484848E-9 1.690954E+0 1.467403E-1 2.148369E+0 8.585859E-9 1.692158E+0 2.286021E-1 2.148492E+0 8.686869E-9 1.692795E+0 3.104639E-1 2.148617E+0 8.787879E-9 1.693352E+0 3.923257E-1 2.148743E+0 8.888889E-9 1.693910E+0 4.721599E-1 2.148869E+0 8.989899E-9 1.694467E+0 5.496670E-1 2.148994E+0 9.090909E-9 1.694847E+0 6.269207E-1 2.149117E+0 9.191919E-9 1.695028E+0 7.041743E-1 2.149235E+0 9.292929E-9 1.695191E+0 7.814280E-1 2.149354E+0 9.393939E-9 1.695354E+0 8.420065E-1 2.149472E+0 9.494949E-9 1.695517E+0 8.844753E-1 2.149590E+0 9.595960E-9 1.695646E+0 9.258684E-1 2.149699E+0 9.696970E-9 1.695738E+0 9.672614E-1 2.149796E+0 9.797980E-9 1.695829E+0 1.008654E+0 2.149893E+0 9.898990E-9 1.695920E+0 1.041736E+0 2.149990E+0 1.000000E-8 1.696010E+0 1.066252E+0 2.150087E+0 | |[End data_o_non | |====================================================================== [End]