|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ18 | TinyLogic(tm) UHS 1-of-2 Non-Inverting Demultiplexer | with 3-STATE Deselected Output | SC70 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz18p6x_165.ibs | [File Rev] 1.0 | [Date] 03/07/01 | [Source] | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2000 Fairchild Semiconductor Corp. | [Component] nc7sz18 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 s cntrl 32m 1.01n 0.13p 2 gnd GND 30m 0.90n 0.13p 3 a data_i1 32m 0.91n 0.13p 4 y1 data_o_non 32m 0.91n 0.13p 5 vcc POWER 30m 0.90n 0.13p 6 y0 data_o_non1 32m 1.01n 0.13p | [Model] data_o_non1 Model_type 3-state Enable Active-Low Polarity Non-Inverting C_comp 5p NA NA [Model Spec] Vinh .99 .6 1.4 Vinl .5 .2 .9 | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 9.841356E-2 6.858756E-2 1.442460E-1 -1.700000E+0 9.193438E-2 6.408066E-2 1.355612E-1 -1.600000E+0 8.556388E-2 5.936533E-2 1.269556E-1 -1.500000E+0 7.931461E-2 5.473958E-2 1.184277E-1 -1.400000E+0 7.318425E-2 5.023186E-2 1.099849E-1 -1.300000E+0 6.717425E-2 4.584505E-2 1.016316E-1 -1.200000E+0 6.128719E-2 4.158012E-2 9.336984E-2 -1.100000E+0 5.552508E-2 3.743917E-2 8.520070E-2 -10.000000E-1 4.988974E-2 3.342441E-2 7.712493E-2 -9.000000E-1 4.438346E-2 2.953818E-2 6.914344E-2 -8.000000E-1 3.900434E-2 2.577939E-2 6.124336E-2 -7.000000E-1 3.373080E-2 2.213764E-2 5.332511E-2 -6.000000E-1 2.852121E-2 1.860056E-2 4.537604E-2 -5.000000E-1 2.333503E-2 1.515653E-2 3.748934E-2 -4.000000E-1 1.825528E-2 1.178535E-2 2.968705E-2 -3.000000E-1 1.334158E-2 8.517542E-3 2.199448E-2 -2.000000E-1 8.629105E-3 5.432163E-3 1.444708E-2 -10.000000E-2 4.162355E-3 2.576128E-3 7.093485E-3 0.0 -4.874323E-11 -4.973799E-11 -1.020339E-11 1.000000E-1 -3.704263E-3 -2.208989E-3 -6.499885E-3 2.000000E-1 -6.847976E-3 -4.009051E-3 -1.213651E-2 3.000000E-1 -9.440603E-3 -5.412943E-3 -1.692714E-2 4.000000E-1 -1.150239E-2 -6.448160E-3 -2.089919E-2 5.000000E-1 -1.307239E-2 -7.165287E-3 -2.409805E-2 6.000000E-1 -1.421701E-2 -7.638852E-3 -2.659745E-2 7.000000E-1 -1.502941E-2 -7.950815E-3 -2.850629E-2 8.000000E-1 -1.561116E-2 -8.167527E-3 -2.995932E-2 9.000000E-1 -1.604725E-2 -8.331060E-3 -3.108941E-2 1.000000E+0 -1.639503E-2 -8.464606E-3 -3.200183E-2 1.100000E+0 -1.668852E-2 -8.580374E-3 -3.276789E-2 1.200000E+0 -1.694695E-2 -8.684885E-3 -3.343235E-2 1.300000E+0 -1.718130E-2 -8.781772E-3 -3.402305E-2 1.400000E+0 -1.739812E-2 -8.873172E-3 -3.455788E-2 1.500000E+0 -1.760151E-2 -8.960416E-3 -3.504880E-2 1.600000E+0 -1.779419E-2 -9.044378E-3 -3.550426E-2 1.700000E+0 -1.797807E-2 -9.125662E-3 -3.593044E-2 1.800000E+0 -1.815452E-2 -9.204702E-3 -3.633203E-2 1.900000E+0 -1.832462E-2 -9.281825E-3 -3.671267E-2 2.000000E+0 -1.848917E-2 -9.357281E-3 -3.707529E-2 2.100000E+0 -1.864886E-2 -9.431253E-3 -3.742225E-2 2.200000E+0 -1.880421E-2 -9.503725E-3 -3.775550E-2 2.300000E+0 -1.895553E-2 -9.572837E-3 -3.807668E-2 2.400000E+0 -1.910255E-2 -9.604571E-3 -3.838702E-2 2.500000E+0 -1.924498E-2 -9.549510E-3 -3.868621E-2 2.600000E+0 -1.934463E-2 -9.589310E-3 -3.897390E-2 2.700000E+0 -1.919280E-2 -9.687900E-3 -3.925524E-2 2.800000E+0 -1.922824E-2 -9.806800E-3 -3.951123E-2 2.900000E+0 -1.940100E-2 -9.872700E-3 -3.917789E-2 3.000000E+0 -1.961200E-2 -1.003680E-2 -3.909123E-2 3.100000E+0 -1.983760E-2 -1.018580E-2 -3.938690E-2 3.200000E+0 -2.007040E-2 -1.032990E-2 -3.976110E-2 3.300000E+0 -2.030720E-2 -1.047250E-2 -4.016070E-2 3.400000E+0 -2.053890E-2 -1.061480E-2 -4.057090E-2 3.500000E+0 -2.078310E-2 -1.075760E-2 -4.098620E-2 3.600000E+0 -2.103060E-2 -1.090280E-2 -4.140430E-2 | [Pulldown] -1.800000E+0 -1.998500E-3 -1.387200E-3 -2.621700E-3 -1.700000E+0 -2.238500E-3 -1.538200E-3 -2.976700E-3 -1.600000E+0 -2.549000E-3 -1.731200E-3 -3.443100E-3 -1.500000E+0 -2.972000E-3 -1.978800E-3 -4.082000E-3 -1.400000E+0 -3.546900E-3 -2.307500E-3 -5.008000E-3 -1.300000E+0 -4.391500E-3 -2.761300E-3 -6.462300E-3 -1.200000E+0 -5.752700E-3 -3.420000E-3 -9.078900E-3 -1.100000E+0 -8.237400E-3 -4.687000E-3 -1.484480E-2 -1.000000E+0 -1.388132E-2 -6.898100E-3 -3.394264E-2 -9.000000E-1 -3.102798E-2 -1.202765E-2 -8.569556E-2 -8.000000E-1 -5.417834E-2 -2.460471E-2 -8.691177E-2 -7.000000E-1 -5.138971E-2 -3.141705E-2 -7.910945E-2 -6.000000E-1 -4.487184E-2 -2.786188E-2 -6.979271E-2 -5.000000E-1 -3.742542E-2 -2.300475E-2 -5.892368E-2 -4.000000E-1 -2.968506E-2 -1.801852E-2 -4.733543E-2 -3.000000E-1 -2.196824E-2 -1.313651E-2 -3.554628E-2 -2.000000E-1 -1.438016E-2 -8.447602E-3 -2.366839E-2 -1.000000E-1 -7.015989E-3 -4.033998E-3 -1.178390E-2 2.220446E-16 4.788190E-13 3.815670E-13 5.531300E-13 1.000000E-1 6.301302E-3 3.513488E-3 1.088338E-2 2.000000E-1 1.166432E-2 6.471398E-3 2.022247E-2 3.000000E-1 1.614509E-2 8.903157E-3 2.811193E-2 4.000000E-1 1.979690E-2 1.083877E-2 3.463838E-2 5.000000E-1 2.267187E-2 1.231193E-2 3.987829E-2 6.000000E-1 2.482760E-2 1.336754E-2 4.390306E-2 7.000000E-1 2.634534E-2 1.407377E-2 4.680789E-2 8.000000E-1 2.735174E-2 1.452434E-2 4.876614E-2 9.000000E-1 2.800467E-2 1.481400E-2 5.003581E-2 1.000000E+0 2.844194E-2 1.501145E-2 5.087172E-2 1.100000E+0 2.875411E-2 1.515680E-2 5.145323E-2 1.200000E+0 2.899284E-2 1.527166E-2 5.188561E-2 1.300000E+0 2.918665E-2 1.536774E-2 5.222742E-2 1.400000E+0 2.935166E-2 1.545165E-2 5.251161E-2 1.500000E+0 2.949735E-2 1.552729E-2 5.275746E-2 1.600000E+0 2.962955E-2 1.559710E-2 5.297676E-2 1.700000E+0 2.975203E-2 1.566266E-2 5.317701E-2 1.800000E+0 2.986727E-2 1.572503E-2 5.336319E-2 1.900000E+0 2.997701E-2 1.578498E-2 5.353872E-2 2.000000E+0 3.008247E-2 1.584347E-2 5.370600E-2 2.100000E+0 3.018454E-2 1.590611E-2 5.386679E-2 2.200000E+0 3.028392E-2 1.598023E-2 5.402241E-2 2.300000E+0 3.038162E-2 1.606311E-2 5.417387E-2 2.400000E+0 3.048820E-2 1.616938E-2 5.432201E-2 2.500000E+0 3.062428E-2 1.638478E-2 5.446752E-2 2.600000E+0 3.084357E-2 1.686547E-2 5.461225E-2 2.700000E+0 3.137190E-2 1.765504E-2 5.479954E-2 2.800000E+0 3.238276E-2 1.869082E-2 5.528980E-2 2.900000E+0 3.381884E-2 1.989943E-2 5.655798E-2 3.000000E+0 3.558748E-2 2.119892E-2 5.863831E-2 3.100000E+0 3.761511E-2 2.246000E-2 6.133714E-2 3.200000E+0 3.982906E-2 2.342794E-2 6.451607E-2 3.300000E+0 4.213753E-2 2.357680E-2 6.807060E-2 3.400000E+0 4.439418E-2 2.156678E-2 7.190554E-2 3.500000E+0 4.631745E-2 1.787663E-2 7.591888E-2 3.600000E+0 4.728899E-2 1.743276E-2 7.997731E-2 | [GND Clamp] -1.800000E+0 -6.181599E+0 -6.671423E+0 -5.799675E+0 -1.700000E+0 -5.461321E+0 -5.935686E+0 -5.080102E+0 -1.600000E+0 -4.744283E+0 -5.203450E+0 -4.363470E+0 -1.500000E+0 -4.031475E+0 -4.475708E+0 -3.650779E+0 -1.400000E+0 -3.324452E+0 -3.753931E+0 -2.943644E+0 -1.300000E+0 -2.625732E+0 -3.040437E+0 -2.244898E+0 -1.200000E+0 -1.940019E+0 -2.339155E+0 -1.560378E+0 -1.100000E+0 -1.276788E+0 -1.657490E+0 -9.038646E-1 -1.000000E+0 -6.610099E-1 -1.011686E+0 -3.243281E-1 -9.000000E-1 -1.796024E-1 -4.458212E-1 -3.243788E-2 -8.000000E-1 -1.514655E-2 -8.781490E-2 -9.814584E-3 -7.000000E-1 -2.925142E-3 -6.633065E-3 -4.440130E-3 -6.000000E-1 -6.810974E-4 -6.437140E-4 -1.133605E-3 -5.000000E-1 -7.455562E-5 -7.111470E-5 -1.012856E-4 -4.000000E-1 -4.512978E-6 -6.348801E-6 -3.489039E-6 -3.000000E-1 -1.712641E-7 -4.244095E-7 -5.688246E-8 -2.000000E-1 -4.715552E-9 -2.146774E-8 -7.209403E-10 -1.000000E-1 -1.922638E-10 -8.954546E-10 -1.158567E-10 2.220446E-16 -9.584794E-11 -9.811758E-11 -1.038374E-10 1.000000E-1 -8.680529E-11 -6.447820E-11 -9.623280E-11 2.000000E-1 -7.904533E-11 -5.286627E-11 -8.864398E-11 3.000000E-1 -7.138645E-11 -4.327538E-11 -8.106649E-11 4.000000E-1 -6.374967E-11 -3.403389E-11 -7.349210E-11 5.000000E-1 -5.612044E-11 -2.488898E-11 -6.591105E-11 6.000000E-1 -4.848433E-11 -1.554312E-11 -5.834355E-11 7.000000E-1 -4.061418E-11 -6.180390E-12 -5.073408E-11 8.000000E-1 -3.277423E-11 3.099743E-12 -4.284839E-11 9.000000E-1 -2.489120E-11 1.241940E-11 -3.501821E-11 1.000000E+0 -1.705036E-11 2.168043E-11 -2.721689E-11 1.100000E+0 -9.209522E-12 3.098410E-11 -1.938627E-11 1.200000E+0 -1.326050E-12 4.042544E-11 -1.158540E-11 1.300000E+0 6.711076E-12 5.055067E-11 -3.770317E-12 1.400000E+0 1.750777E-11 6.017853E-11 4.699352E-12 1.500000E+0 2.796430E-11 6.935075E-11 1.933564E-11 1.600000E+0 3.563372E-11 7.846523E-11 2.894129E-11 1.700000E+0 4.304823E-11 9.647572E-11 3.576339E-11 1.800000E+0 5.037659E-11 1.061578E-10 4.221423E-11 | [POWER Clamp] 0.0 5.046097E-11 8.719958E-11 5.183320E-11 -10.000000E-2 5.796075E-11 1.013145E-10 5.825740E-11 -2.000000E-1 6.577139E-11 1.109983E-10 6.473577E-11 -3.000000E-1 7.392487E-11 1.206803E-10 7.147172E-11 -4.000000E-1 8.275691E-11 1.309637E-10 8.028245E-11 -5.000000E-1 9.676882E-11 1.420624E-10 9.102585E-11 -6.000000E-1 1.061995E-10 1.521165E-10 1.072547E-10 -7.000000E-1 1.146940E-10 1.620002E-10 1.161222E-10 -8.000000E-1 1.230447E-10 1.719709E-10 1.244480E-10 -9.000000E-1 1.315943E-10 1.819078E-10 1.330012E-10 -10.000000E-1 1.398099E-10 1.917666E-10 1.412133E-10 -1.100000E+0 1.483027E-10 2.017391E-10 1.494875E-10 -1.200000E+0 1.566285E-10 2.115428E-10 1.579839E-10 -1.300000E+0 1.650626E-10 2.217479E-10 1.663114E-10 -1.400000E+0 1.735625E-10 2.317257E-10 1.746372E-10 -1.500000E+0 1.818883E-10 2.416485E-10 1.830216E-10 -1.600000E+0 1.903260E-10 2.514700E-10 1.912355E-10 -1.700000E+0 1.987104E-10 2.614033E-10 1.997922E-10 -1.800000E+0 2.069829E-10 2.713989E-10 2.080593E-10 | [Ramp] dV/dt_r 5.336E-1/9.486E-10 2.958E-1/1.660E-9 8.615E-1/5.874E-10 dV/dt_f 7.616E-1/1.598E-9 4.170E-1/2.247E-9 9.776E-1/7.378E-10 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.800000E+0 1.650000E+0 1.950000E+0 2.020202E-10 1.800000E+0 1.650000E+0 1.950000E+0 4.040404E-10 1.800000E+0 1.650000E+0 1.950000E+0 6.060606E-10 1.800000E+0 1.650000E+0 1.950000E+0 8.080808E-10 1.800000E+0 1.650000E+0 1.950000E+0 1.010101E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.212121E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.414141E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.616162E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.818182E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.020202E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.222222E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.424242E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.626263E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.828283E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.030303E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.232323E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.434343E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.636364E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.838384E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.040404E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.242424E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.444444E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.646465E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.848485E-9 1.800000E+0 1.650000E+0 1.950000E+0 5.050505E-9 1.800000E+0 1.650000E+0 1.950000E+0 5.252525E-9 1.800000E+0 1.650000E+0 1.950000E+0 5.454545E-9 1.800000E+0 1.650000E+0 1.950000E+0 5.656566E-9 1.800000E+0 1.650000E+0 1.950000E+0 5.858586E-9 1.800000E+0 1.650000E+0 1.950000E+0 6.060606E-9 1.800000E+0 1.650000E+0 1.950000E+0 6.262626E-9 1.800000E+0 1.650000E+0 1.950000E+0 6.464646E-9 1.800000E+0 1.650000E+0 1.950000E+0 6.666667E-9 1.800000E+0 1.650000E+0 1.950000E+0 6.868687E-9 1.800000E+0 1.650000E+0 1.950000E+0 7.070707E-9 1.800000E+0 1.650000E+0 1.950000E+0 7.272727E-9 1.800000E+0 1.650000E+0 1.949999E+0 7.474747E-9 1.800000E+0 1.650000E+0 1.949995E+0 7.676768E-9 1.800000E+0 1.650000E+0 1.949984E+0 7.878788E-9 1.800000E+0 1.650000E+0 1.950036E+0 8.080808E-9 1.800000E+0 1.650000E+0 1.950471E+0 8.282828E-9 1.799995E+0 1.650000E+0 1.951214E+0 8.484848E-9 1.799989E+0 1.650000E+0 1.954376E+0 8.686869E-9 1.799983E+0 1.650000E+0 1.967103E+0 8.888889E-9 1.799982E+0 1.650001E+0 2.001405E+0 9.090909E-9 1.800165E+0 1.650000E+0 1.989028E+0 9.292929E-9 1.800388E+0 1.649997E+0 1.902659E+0 9.494949E-9 1.800587E+0 1.649993E+0 1.660869E+0 9.696970E-9 1.801043E+0 1.649988E+0 1.377133E+0 9.898990E-9 1.802343E+0 1.649984E+0 1.084862E+0 1.010101E-8 1.804977E+0 1.649977E+0 8.147267E-1 1.030303E-8 1.809553E+0 1.649996E+0 6.334353E-1 1.050505E-8 1.822933E+0 1.650030E+0 5.382053E-1 1.070707E-8 1.834762E+0 1.650076E+0 4.563978E-1 1.090909E-8 1.843200E+0 1.650196E+0 4.312165E-1 1.111111E-8 1.848029E+0 1.650312E+0 4.111816E-1 1.131313E-8 1.818007E+0 1.650380E+0 3.979327E-1 1.151515E-8 1.747617E+0 1.650404E+0 3.884219E-1 1.171717E-8 1.662421E+0 1.650498E+0 3.801918E-1 1.191919E-8 1.539708E+0 1.650774E+0 3.752063E-1 1.212121E-8 1.417391E+0 1.651063E+0 3.703219E-1 1.232323E-8 1.301872E+0 1.651612E+0 3.671799E-1 1.252525E-8 1.188551E+0 1.652415E+0 3.646010E-1 1.272727E-8 1.085340E+0 1.653502E+0 3.624413E-1 1.292929E-8 1.002381E+0 1.655030E+0 3.611210E-1 1.313131E-8 9.210678E-1 1.656762E+0 3.598366E-1 1.333333E-8 8.592355E-1 1.661221E+0 3.589759E-1 1.353535E-8 8.028175E-1 1.667167E+0 3.582330E-1 1.373737E-8 7.554505E-1 1.671806E+0 3.576268E-1 1.393939E-8 7.226642E-1 1.673847E+0 3.572406E-1 1.414141E-8 6.910839E-1 1.675704E+0 3.568674E-1 1.434343E-8 6.704456E-1 1.677564E+0 3.566109E-1 1.454545E-8 6.523665E-1 1.676520E+0 3.563817E-1 1.474747E-8 6.377704E-1 1.674048E+0 3.562010E-1 1.494949E-8 6.277353E-1 1.669222E+0 3.560838E-1 1.515152E-8 6.181005E-1 1.656343E+0 3.559710E-1 1.535354E-8 6.114240E-1 1.643196E+0 3.558903E-1 1.555556E-8 6.053126E-1 1.615030E+0 3.558158E-1 1.575758E-8 6.004955E-1 1.581036E+0 3.557591E-1 1.595960E-8 5.970637E-1 1.544075E+0 3.557215E-1 1.616162E-8 5.937730E-1 1.499127E+0 3.556851E-1 1.636364E-8 5.913657E-1 1.453955E+0 3.556559E-1 1.656566E-8 5.890902E-1 1.410207E+0 3.556278E-1 1.676768E-8 5.873323E-1 1.366882E+0 3.556077E-1 1.696970E-8 5.860280E-1 1.325311E+0 3.555948E-1 1.717172E-8 5.847809E-1 1.287549E+0 3.555804E-1 1.737374E-8 5.838452E-1 1.249872E+0 3.555583E-1 1.757576E-8 5.829434E-1 1.217601E+0 3.555354E-1 1.777778E-8 5.822725E-1 1.186512E+0 3.555324E-1 1.797980E-8 5.817669E-1 1.157539E+0 3.555437E-1 1.818182E-8 5.812828E-1 1.132340E+0 3.555527E-1 1.838384E-8 5.809029E-1 1.107200E+0 3.555505E-1 1.858586E-8 5.805303E-1 1.086903E+0 3.555476E-1 1.878788E-8 5.802699E-1 1.067326E+0 3.555416E-1 1.898990E-8 5.800745E-1 1.049521E+0 3.555339E-1 1.919192E-8 5.798852E-1 1.034348E+0 3.555278E-1 1.939394E-8 5.797227E-1 1.019196E+0 3.555295E-1 1.959596E-8 5.795609E-1 1.007525E+0 3.555314E-1 1.979798E-8 5.794612E-1 9.961552E-1 3.555278E-1 2.000000E-8 5.793903E-1 9.855060E-1 3.555216E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 8.170192E-1 4.349924E-1 1.340311E+0 2.020202E-10 8.170192E-1 4.349924E-1 1.340311E+0 4.040404E-10 8.170192E-1 4.349924E-1 1.340311E+0 6.060606E-10 8.170192E-1 4.349924E-1 1.340311E+0 8.080808E-10 8.170192E-1 4.349924E-1 1.340311E+0 1.010101E-9 8.170192E-1 4.349924E-1 1.340311E+0 1.212121E-9 8.170192E-1 4.349924E-1 1.340311E+0 1.414141E-9 8.170192E-1 4.349924E-1 1.340311E+0 1.616162E-9 8.170192E-1 4.349924E-1 1.340311E+0 1.818182E-9 8.170192E-1 4.349924E-1 1.340311E+0 2.020202E-9 8.170192E-1 4.349924E-1 1.340311E+0 2.222222E-9 8.170192E-1 4.349924E-1 1.340311E+0 2.424242E-9 8.170192E-1 4.349924E-1 1.340311E+0 2.626263E-9 8.170192E-1 4.349924E-1 1.340311E+0 2.828283E-9 8.170192E-1 4.349924E-1 1.340311E+0 3.030303E-9 8.170192E-1 4.349924E-1 1.340311E+0 3.232323E-9 8.170192E-1 4.349924E-1 1.340311E+0 3.434343E-9 8.170192E-1 4.349924E-1 1.340311E+0 3.636364E-9 8.170192E-1 4.349924E-1 1.340311E+0 3.838384E-9 8.170192E-1 4.349924E-1 1.340311E+0 4.040404E-9 8.170192E-1 4.349924E-1 1.340311E+0 4.242424E-9 8.170192E-1 4.349924E-1 1.340311E+0 4.444444E-9 8.170192E-1 4.349924E-1 1.340311E+0 4.646465E-9 8.170192E-1 4.349924E-1 1.340311E+0 4.848485E-9 8.170192E-1 4.349924E-1 1.340311E+0 5.050505E-9 8.170192E-1 4.349924E-1 1.340311E+0 5.252525E-9 8.170192E-1 4.349924E-1 1.340311E+0 5.454545E-9 8.170192E-1 4.349924E-1 1.340311E+0 5.656566E-9 8.170192E-1 4.349924E-1 1.340311E+0 5.858586E-9 8.170192E-1 4.349924E-1 1.340311E+0 6.060606E-9 8.170191E-1 4.349924E-1 1.340311E+0 6.262626E-9 8.170191E-1 4.349923E-1 1.340310E+0 6.464646E-9 8.170190E-1 4.349923E-1 1.340310E+0 6.666667E-9 8.170188E-1 4.349922E-1 1.340310E+0 6.868687E-9 8.170187E-1 4.349921E-1 1.340310E+0 7.070707E-9 8.170186E-1 4.349920E-1 1.340310E+0 7.272727E-9 8.170187E-1 4.349919E-1 1.340311E+0 7.474747E-9 8.170187E-1 4.349918E-1 1.340317E+0 7.676768E-9 8.170188E-1 4.349918E-1 1.340335E+0 7.878788E-9 8.170188E-1 4.349918E-1 1.340317E+0 8.080808E-9 8.170194E-1 4.349918E-1 1.339163E+0 8.282828E-9 8.170250E-1 4.349917E-1 1.335795E+0 8.484848E-9 8.170502E-1 4.349916E-1 1.306333E+0 8.686869E-9 8.170839E-1 4.349912E-1 1.179738E+0 8.888889E-9 8.171569E-1 4.349907E-1 8.505992E-1 9.090909E-9 8.169275E-1 4.349922E-1 4.745408E-1 9.292929E-9 8.154704E-1 4.350002E-1 1.771914E-1 9.494949E-9 8.135294E-1 4.350085E-1 5.463551E-2 9.696970E-9 8.083362E-1 4.350079E-1 1.720057E-2 9.898990E-9 7.852359E-1 4.350463E-1 1.030409E-2 1.010101E-8 7.273162E-1 4.350698E-1 5.341999E-3 1.030303E-8 6.447953E-1 4.351224E-1 3.221403E-3 1.050505E-8 4.944593E-1 4.351920E-1 2.538050E-3 1.070707E-8 3.378452E-1 4.352292E-1 1.963755E-3 1.090909E-8 2.097314E-1 4.349492E-1 1.397954E-3 1.111111E-8 1.072452E-1 4.343577E-1 1.051509E-3 1.131313E-8 6.372844E-2 4.333879E-1 8.325845E-4 1.151515E-8 4.158197E-2 4.319903E-1 6.701649E-4 1.171717E-8 2.376515E-2 4.300388E-1 5.250056E-4 1.191919E-8 1.691778E-2 4.266837E-1 4.235768E-4 1.212121E-8 1.027346E-2 4.230806E-1 3.243011E-4 1.232323E-8 7.129103E-3 4.142954E-1 2.621426E-4 1.252525E-8 5.115956E-3 3.975752E-1 2.119805E-4 1.272727E-8 3.569743E-3 3.742303E-1 1.685368E-4 1.292929E-8 2.958800E-3 3.416406E-1 1.385497E-4 1.313131E-8 2.359507E-3 3.082253E-1 1.094347E-4 1.333333E-8 1.898131E-3 2.639622E-1 9.064454E-5 1.353535E-8 1.475087E-3 2.126277E-1 7.472396E-5 1.373737E-8 1.156217E-3 1.608877E-1 6.134723E-5 1.393939E-8 1.005169E-3 1.157212E-1 5.206856E-5 1.414141E-8 8.530999E-4 8.459869E-2 4.322293E-5 1.434343E-8 6.917599E-4 5.395391E-2 3.830633E-5 1.454545E-8 5.282517E-4 3.790763E-2 3.430862E-5 1.474747E-8 4.164777E-4 2.903540E-2 3.023288E-5 1.494949E-8 3.724480E-4 2.182898E-2 2.605497E-5 1.515152E-8 3.254459E-4 2.032261E-2 2.218469E-5 1.535354E-8 2.564706E-4 1.900511E-2 2.058848E-5 1.555556E-8 1.832988E-4 1.695082E-2 1.942656E-5 1.575758E-8 1.406934E-4 1.461071E-2 1.744113E-5 1.595960E-8 1.308060E-4 1.228844E-2 1.457423E-5 1.616162E-8 1.177949E-4 1.001420E-2 1.214281E-5 1.636364E-8 8.522213E-5 7.741299E-3 1.243855E-5 1.656566E-8 4.973043E-5 6.414004E-3 1.314122E-5 1.676768E-8 3.388152E-5 5.368365E-3 1.204837E-5 1.696970E-8 3.524308E-5 4.428555E-3 9.382334E-6 1.717172E-8 3.371974E-5 3.718634E-3 7.331165E-6 1.737374E-8 1.647168E-5 3.013826E-3 8.631436E-6 1.757576E-8 -2.482932E-6 2.606785E-3 1.029543E-5 1.777778E-8 -7.940290E-6 2.264886E-3 9.887804E-6 1.797980E-8 -3.743519E-6 1.941358E-3 7.998418E-6 1.818182E-8 -1.943365E-6 1.650621E-3 6.512796E-6 1.838384E-8 -1.174165E-5 1.360401E-3 6.981188E-6 1.858586E-8 -2.233880E-5 1.202634E-3 7.584169E-6 1.878788E-8 -2.317014E-5 1.064570E-3 6.873523E-6 1.898990E-8 -1.833945E-5 9.235881E-4 5.401264E-6 1.919192E-8 -1.568405E-5 7.782724E-4 4.402391E-6 1.939394E-8 -2.251863E-5 6.329202E-4 5.468731E-6 1.959596E-8 -2.964005E-5 5.665709E-4 6.597494E-6 1.979798E-8 -2.773651E-5 5.070447E-4 6.464062E-6 2.000000E-8 -2.164423E-5 4.013051E-4 5.744809E-6 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 5.787192E-1 9.083366E-1 3.554137E-1 2.020202E-10 5.787192E-1 9.083367E-1 3.554137E-1 4.040404E-10 5.787192E-1 9.083366E-1 3.554137E-1 6.060606E-10 5.787192E-1 9.083366E-1 3.554137E-1 8.080808E-10 5.787192E-1 9.083366E-1 3.554137E-1 1.010101E-9 5.787192E-1 9.083366E-1 3.554137E-1 1.212121E-9 5.787192E-1 9.083366E-1 3.554137E-1 1.414141E-9 5.787192E-1 9.083366E-1 3.554137E-1 1.616162E-9 5.787192E-1 9.083366E-1 3.554137E-1 1.818182E-9 5.787192E-1 9.083366E-1 3.554137E-1 2.020202E-9 5.787192E-1 9.083366E-1 3.554137E-1 2.222222E-9 5.787192E-1 9.083366E-1 3.554137E-1 2.424242E-9 5.787192E-1 9.083366E-1 3.554137E-1 2.626263E-9 5.787192E-1 9.083366E-1 3.554137E-1 2.828283E-9 5.787192E-1 9.083366E-1 3.554137E-1 3.030303E-9 5.787192E-1 9.083366E-1 3.554137E-1 3.232323E-9 5.787192E-1 9.083366E-1 3.554137E-1 3.434343E-9 5.787192E-1 9.083366E-1 3.554137E-1 3.636364E-9 5.787192E-1 9.083366E-1 3.554137E-1 3.838384E-9 5.787192E-1 9.083366E-1 3.554137E-1 4.040404E-9 5.787192E-1 9.083366E-1 3.554137E-1 4.242424E-9 5.787192E-1 9.083366E-1 3.554137E-1 4.444444E-9 5.787192E-1 9.083366E-1 3.554137E-1 4.646465E-9 5.787192E-1 9.083366E-1 3.554137E-1 4.848485E-9 5.787192E-1 9.083366E-1 3.554137E-1 5.050505E-9 5.787192E-1 9.083366E-1 3.554137E-1 5.252525E-9 5.787192E-1 9.083366E-1 3.554137E-1 5.454545E-9 5.787192E-1 9.083366E-1 3.554137E-1 5.656566E-9 5.787192E-1 9.083366E-1 3.554137E-1 5.858586E-9 5.787192E-1 9.083366E-1 3.554138E-1 6.060606E-9 5.787192E-1 9.083366E-1 3.554158E-1 6.262626E-9 5.787192E-1 9.083366E-1 3.554171E-1 6.464646E-9 5.787192E-1 9.083366E-1 3.554116E-1 6.666667E-9 5.787192E-1 9.083366E-1 3.553533E-1 6.868687E-9 5.787199E-1 9.083366E-1 3.554502E-1 7.070707E-9 5.787217E-1 9.083366E-1 3.562492E-1 7.272727E-9 5.787207E-1 9.083367E-1 3.530711E-1 7.474747E-9 5.787193E-1 9.083367E-1 3.635711E-1 7.676768E-9 5.787204E-1 9.083367E-1 8.119733E-1 7.878788E-9 5.786700E-1 9.083366E-1 1.431686E+0 8.080808E-9 5.787081E-1 9.083372E-1 1.742264E+0 8.282828E-9 5.789916E-1 9.083399E-1 1.861667E+0 8.484848E-9 5.800647E-1 9.083369E-1 1.923170E+0 8.686869E-9 5.800244E-1 9.083334E-1 1.934606E+0 8.888889E-9 5.731614E-1 9.083310E-1 1.939869E+0 9.090909E-9 5.602893E-1 9.083300E-1 1.944901E+0 9.292929E-9 5.658743E-1 9.083290E-1 1.947827E+0 9.494949E-9 8.010644E-1 9.083357E-1 1.948460E+0 9.696970E-9 1.288681E+0 9.083427E-1 1.948875E+0 9.898990E-9 1.615864E+0 9.083532E-1 1.949286E+0 1.010101E-8 1.698333E+0 9.085088E-1 1.949432E+0 1.030303E-8 1.731377E+0 9.088785E-1 1.949509E+0 1.050505E-8 1.748169E+0 9.092525E-1 1.949569E+0 1.070707E-8 1.763144E+0 9.098794E-1 1.949590E+0 1.090909E-8 1.775009E+0 9.105853E-1 1.949612E+0 1.111111E-8 1.785132E+0 9.114252E-1 1.949631E+0 1.131313E-8 1.789626E+0 9.104275E-1 1.949643E+0 1.151515E-8 1.792709E+0 9.046126E-1 1.949656E+0 1.171717E-8 1.795283E+0 8.961401E-1 1.949668E+0 1.191919E-8 1.796569E+0 8.809345E-1 1.949682E+0 1.212121E-8 1.797820E+0 8.657768E-1 1.949696E+0 1.232323E-8 1.798449E+0 8.554694E-1 1.949705E+0 1.252525E-8 1.798877E+0 8.903027E-1 1.949713E+0 1.272727E-8 1.799216E+0 9.865733E-1 1.949723E+0 1.292929E-8 1.799375E+0 1.175792E+0 1.949734E+0 1.313131E-8 1.799527E+0 1.397843E+0 1.949745E+0 1.333333E-8 1.799594E+0 1.548172E+0 1.949752E+0 1.353535E-8 1.799637E+0 1.587230E+0 1.949758E+0 1.373737E-8 1.799675E+0 1.608264E+0 1.949764E+0 1.393939E-8 1.799703E+0 1.616778E+0 1.949772E+0 1.414141E-8 1.799730E+0 1.619303E+0 1.949779E+0 1.434343E-8 1.799740E+0 1.621198E+0 1.949785E+0 1.454545E-8 1.799746E+0 1.622939E+0 1.949791E+0 1.474747E-8 1.799753E+0 1.623876E+0 1.949796E+0 1.494949E-8 1.799763E+0 1.624713E+0 1.949802E+0 1.515152E-8 1.799772E+0 1.627235E+0 1.949807E+0 1.535354E-8 1.799776E+0 1.630993E+0 1.949812E+0 1.555556E-8 1.799781E+0 1.634563E+0 1.949817E+0 1.575758E-8 1.799785E+0 1.637350E+0 1.949822E+0 1.595960E-8 1.799789E+0 1.640056E+0 1.949827E+0 1.616162E-8 1.799794E+0 1.641925E+0 1.949831E+0 1.636364E-8 1.799801E+0 1.643296E+0 1.949837E+0 1.656566E-8 1.799808E+0 1.644597E+0 1.949844E+0 1.676768E-8 1.799811E+0 1.645658E+0 1.949848E+0 1.696970E-8 1.799811E+0 1.646700E+0 1.949850E+0 1.717172E-8 1.799811E+0 1.647317E+0 1.949852E+0 1.737374E-8 1.799815E+0 1.647732E+0 1.949857E+0 1.757576E-8 1.799819E+0 1.648145E+0 1.949863E+0 1.777778E-8 1.799823E+0 1.648555E+0 1.949866E+0 1.797980E-8 1.799827E+0 1.648965E+0 1.949868E+0 1.818182E-8 1.799831E+0 1.649138E+0 1.949870E+0 1.838384E-8 1.799837E+0 1.649222E+0 1.949874E+0 1.858586E-8 1.799843E+0 1.649331E+0 1.949879E+0 1.878788E-8 1.799845E+0 1.649506E+0 1.949882E+0 1.898990E-8 1.799846E+0 1.649684E+0 1.949884E+0 1.919192E-8 1.799847E+0 1.649713E+0 1.949886E+0 1.939394E-8 1.799849E+0 1.649699E+0 1.949889E+0 1.959596E-8 1.799851E+0 1.649720E+0 1.949893E+0 1.979798E-8 1.799852E+0 1.649816E+0 1.949895E+0 2.000000E-8 1.799852E+0 1.649913E+0 1.949896E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 2.020202E-10 0.0 0.0 0.0 4.040404E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 8.080808E-10 0.0 0.0 0.0 1.010101E-9 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.414141E-9 0.0 0.0 0.0 1.616162E-9 0.0 0.0 0.0 1.818182E-9 0.0 0.0 0.0 2.020202E-9 0.0 0.0 0.0 2.222222E-9 0.0 0.0 0.0 2.424242E-9 0.0 0.0 0.0 2.626263E-9 0.0 0.0 0.0 2.828283E-9 0.0 0.0 0.0 3.030303E-9 0.0 0.0 0.0 3.232323E-9 0.0 0.0 0.0 3.434343E-9 0.0 0.0 0.0 3.636364E-9 0.0 0.0 0.0 3.838384E-9 0.0 0.0 0.0 4.040404E-9 0.0 0.0 0.0 4.242424E-9 0.0 0.0 0.0 4.444444E-9 0.0 0.0 0.0 4.646465E-9 0.0 0.0 0.0 4.848485E-9 0.0 0.0 0.0 5.050505E-9 0.0 0.0 0.0 5.252525E-9 0.0 0.0 0.0 5.454545E-9 0.0 0.0 0.0 5.656566E-9 0.0 0.0 0.0 5.858586E-9 0.0 0.0 0.0 6.060606E-9 0.0 0.0 2.380893E-6 6.262626E-9 0.0 0.0 5.574377E-6 6.464646E-9 0.0 0.0 1.110815E-6 6.666667E-9 0.0 0.0 -7.916348E-5 6.868687E-9 1.083060E-6 0.0 -4.951189E-6 7.070707E-9 4.639038E-6 0.0 1.185644E-3 7.272727E-9 6.817797E-6 0.0 3.334835E-3 7.474747E-9 8.835605E-6 0.0 -1.200067E-2 7.676768E-9 8.178185E-6 0.0 -6.809714E-2 7.878788E-9 -4.390371E-5 0.0 -9.288072E-2 8.080808E-9 -1.732821E-4 8.335725E-7 7.873690E-2 8.282828E-9 -2.757423E-4 5.053880E-6 4.064899E-1 8.484848E-9 -8.683384E-5 7.261131E-6 6.998680E-1 8.686869E-9 1.549243E-3 9.242664E-6 9.791971E-1 8.888889E-9 3.005570E-3 1.008738E-5 1.200001E+0 9.090909E-9 2.559702E-3 9.485222E-6 1.261375E+0 9.292929E-9 -2.916518E-3 8.883069E-6 1.287973E+0 9.494949E-9 -2.812379E-2 -1.551878E-5 1.313605E+0 9.696970E-9 -6.372233E-2 -4.078383E-5 1.326376E+0 9.898990E-9 -6.017487E-2 -9.059491E-5 1.328773E+0 1.010101E-8 -4.418728E-2 -1.525762E-4 1.331084E+0 1.030303E-8 6.778322E-3 -1.954314E-4 1.332391E+0 1.050505E-8 1.220960E-1 -2.361170E-4 1.333693E+0 1.070707E-8 2.444963E-1 -1.461863E-4 1.334178E+0 1.090909E-8 3.817144E-1 -1.546521E-5 1.334116E+0 1.111111E-8 5.174052E-1 3.083031E-4 1.334087E+0 1.131313E-8 6.068789E-1 1.372435E-3 1.334512E+0 1.151515E-8 6.712423E-1 2.186306E-3 1.334710E+0 1.171717E-8 7.254737E-1 2.747520E-3 1.334887E+0 1.191919E-8 7.540354E-1 2.668608E-3 1.335015E+0 1.212121E-8 7.818198E-1 2.545738E-3 1.335143E+0 1.232323E-8 7.962053E-1 1.293383E-3 1.335279E+0 1.252525E-8 8.062603E-1 -4.151680E-3 1.335417E+0 1.272727E-8 8.141081E-1 -1.322699E-2 1.335551E+0 1.292929E-8 8.175352E-1 -2.660192E-2 1.335677E+0 1.313131E-8 8.208182E-1 -3.874813E-2 1.335803E+0 1.333333E-8 8.223956E-1 -4.191824E-2 1.335933E+0 1.353535E-8 8.234989E-1 -3.481300E-2 1.336064E+0 1.373737E-8 8.242925E-1 -2.779761E-2 1.336183E+0 1.393939E-8 8.245872E-1 -2.337764E-2 1.336283E+0 1.414141E-8 8.248618E-1 -1.799082E-2 1.336384E+0 1.434343E-8 8.249542E-1 -9.796704E-3 1.336486E+0 1.454545E-8 8.250040E-1 1.811890E-3 1.336588E+0 1.474747E-8 8.250112E-1 3.114660E-2 1.336686E+0 1.494949E-8 8.249625E-1 6.268760E-2 1.336779E+0 1.515152E-8 8.249118E-1 1.024091E-1 1.336873E+0 1.535354E-8 8.248464E-1 1.481340E-1 1.336971E+0 1.555556E-8 8.247783E-1 1.924701E-1 1.337071E+0 1.575758E-8 8.247082E-1 2.310239E-1 1.337159E+0 1.595960E-8 8.246362E-1 2.689794E-1 1.337237E+0 1.616162E-8 8.245608E-1 2.999698E-1 1.337314E+0 1.636364E-8 8.244645E-1 3.268121E-1 1.337384E+0 1.656566E-8 8.243651E-1 3.515754E-1 1.337453E+0 1.676768E-8 8.242866E-1 3.691621E-1 1.337525E+0 1.696970E-8 8.242266E-1 3.861633E-1 1.337601E+0 1.717172E-8 8.241529E-1 3.987244E-1 1.337676E+0 1.737374E-8 8.240051E-1 4.091646E-1 1.337745E+0 1.757576E-8 8.238492E-1 4.185283E-1 1.337815E+0 1.777778E-8 8.237397E-1 4.247377E-1 1.337881E+0 1.797980E-8 8.236632E-1 4.307617E-1 1.337945E+0 1.818182E-8 8.235888E-1 4.350115E-1 1.338010E+0 1.838384E-8 8.235241E-1 4.385942E-1 1.338079E+0 1.858586E-8 8.234601E-1 4.417140E-1 1.338148E+0 1.878788E-8 8.233908E-1 4.436619E-1 1.338204E+0 1.898990E-8 8.233184E-1 4.455688E-1 1.338252E+0 1.919192E-8 8.232427E-1 4.468515E-1 1.338298E+0 1.939394E-8 8.231522E-1 4.479549E-1 1.338338E+0 1.959596E-8 8.230613E-1 4.488821E-1 1.338378E+0 1.979798E-8 8.229642E-1 4.494190E-1 1.338413E+0 2.000000E-8 8.228643E-1 4.499518E-1 1.338445E+0 | |[End data_o_non1 | |====================================================================== | [Model] cntrl Model_type Input Vinh=1.35 Vinl=.45 C_comp 2p NA NA [Model Spec] Vinh .99 .6 1.4 Vinl .5 .2 .9 | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -6.096306E+0 -6.603419E+0 -5.726011E+0 -1.700000E+0 -5.375913E+0 -5.863301E+0 -5.007268E+0 -1.600000E+0 -4.658865E+0 -5.126833E+0 -4.291536E+0 -1.500000E+0 -3.946207E+0 -4.395063E+0 -3.579858E+0 -1.400000E+0 -3.239562E+0 -3.669564E+0 -2.873922E+0 -1.300000E+0 -2.541627E+0 -2.952829E+0 -2.176721E+0 -1.200000E+0 -1.857481E+0 -2.249229E+0 -1.494509E+0 -1.100000E+0 -1.197548E+0 -1.566866E+0 -8.423731E-1 -1.000000E+0 -5.900792E-1 -9.242328E-1 -2.760684E-1 -9.000000E-1 -1.360405E-1 -3.728293E-1 -2.447841E-2 -8.000000E-1 -1.088910E-2 -5.788329E-2 -9.321733E-3 -7.000000E-1 -2.826553E-3 -4.301889E-3 -4.493447E-3 -6.000000E-1 -7.333936E-4 -5.560393E-4 -1.274430E-3 -5.000000E-1 -8.807540E-5 -7.180271E-5 -1.313874E-4 -4.000000E-1 -5.556721E-6 -6.790488E-6 -4.840053E-6 -3.000000E-1 -2.153891E-7 -4.651106E-7 -8.126419E-8 -2.000000E-1 -5.968417E-9 -2.397891E-8 -8.982405E-10 -1.000000E-1 -1.266164E-10 -9.522763E-10 -9.548584E-12 2.220446E-16 -3.165829E-12 -2.096711E-11 -1.980678E-12 1.000000E-1 -7.098766E-13 9.802159E-12 -1.536549E-12 2.000000E-1 -1.922906E-13 1.236622E-11 -1.134537E-12 3.000000E-1 2.555733E-13 1.347389E-11 -7.334133E-13 4.000000E-1 6.945555E-13 1.439959E-11 -3.326228E-13 5.000000E-1 1.130207E-12 1.527622E-11 6.883383E-14 6.000000E-1 1.564526E-12 1.613154E-11 4.694023E-13 7.000000E-1 1.999734E-12 1.697709E-11 8.708589E-13 8.000000E-1 2.433165E-12 1.781775E-11 1.270983E-12 9.000000E-1 2.866152E-12 1.865530E-11 1.672440E-12 1.000000E+0 3.299583E-12 1.949019E-11 2.073008E-12 1.100000E+0 3.733014E-12 2.032507E-11 2.473577E-12 1.200000E+0 4.166445E-12 2.115641E-11 2.874145E-12 1.300000E+0 4.598988E-12 2.198952E-11 3.275602E-12 1.400000E+0 5.032419E-12 2.282263E-11 3.677059E-12 1.500000E+0 5.466738E-12 2.365397E-11 4.076739E-12 1.600000E+0 5.900169E-12 2.448619E-11 4.477307E-12 1.700000E+0 6.333600E-12 2.531664E-11 4.878764E-12 1.800000E+0 6.766143E-12 2.614708E-11 5.280221E-12 | [POWER Clamp] 0.0 6.766143E-12 2.490097E-11 5.880629E-12 -10.000000E-2 7.199574E-12 2.573053E-11 6.281198E-12 -2.000000E-1 7.633005E-12 2.656275E-11 6.682654E-12 -3.000000E-1 8.068213E-12 2.739320E-11 7.084111E-12 -4.000000E-1 8.498091E-12 2.822631E-11 7.483791E-12 -5.000000E-1 8.933298E-12 2.905409E-11 7.887024E-12 -6.000000E-1 9.364953E-12 2.988720E-11 8.286705E-12 -7.000000E-1 9.800161E-12 3.071854E-11 8.688161E-12 -8.000000E-1 1.023359E-11 3.155343E-11 9.087842E-12 -9.000000E-1 1.066525E-11 3.238299E-11 9.489298E-12 -10.000000E-1 1.110223E-11 3.322143E-11 9.888978E-12 -1.100000E+0 1.153389E-11 3.405631E-11 1.029043E-11 -1.200000E+0 1.197087E-11 3.489475E-11 1.069189E-11 -1.300000E+0 1.240252E-11 3.573497E-11 1.109157E-11 -1.400000E+0 1.284128E-11 3.657874E-11 1.149303E-11 -1.500000E+0 1.327471E-11 3.742251E-11 1.189448E-11 -1.600000E+0 1.370815E-11 3.827516E-11 1.229594E-11 -1.700000E+0 1.414691E-11 3.912959E-11 1.269740E-11 -1.800000E+0 1.458744E-11 3.999112E-11 1.309530E-11 | |[End cntrl | |====================================================================== | [Model] data_i1 Model_type Input Vinh=1.35 Vinl=.45 C_comp 2p NA NA [Model Spec] Vinh .99 .6 1.4 Vinl .5 .2 .9 | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -6.096306E+0 -6.603419E+0 -5.726011E+0 -1.700000E+0 -5.375913E+0 -5.863301E+0 -5.007268E+0 -1.600000E+0 -4.658865E+0 -5.126833E+0 -4.291536E+0 -1.500000E+0 -3.946207E+0 -4.395063E+0 -3.579858E+0 -1.400000E+0 -3.239562E+0 -3.669564E+0 -2.873922E+0 -1.300000E+0 -2.541627E+0 -2.952829E+0 -2.176721E+0 -1.200000E+0 -1.857481E+0 -2.249229E+0 -1.494509E+0 -1.100000E+0 -1.197548E+0 -1.566866E+0 -8.423731E-1 -1.000000E+0 -5.900792E-1 -9.242328E-1 -2.760684E-1 -9.000000E-1 -1.360405E-1 -3.728293E-1 -2.447841E-2 -8.000000E-1 -1.088910E-2 -5.788329E-2 -9.321733E-3 -7.000000E-1 -2.826553E-3 -4.301889E-3 -4.493447E-3 -6.000000E-1 -7.333936E-4 -5.560393E-4 -1.274430E-3 -5.000000E-1 -8.807540E-5 -7.180271E-5 -1.313874E-4 -4.000000E-1 -5.556721E-6 -6.790488E-6 -4.840053E-6 -3.000000E-1 -2.153891E-7 -4.651106E-7 -8.126419E-8 -2.000000E-1 -5.968417E-9 -2.397891E-8 -8.982405E-10 -1.000000E-1 -1.266164E-10 -9.522763E-10 -9.548584E-12 2.220446E-16 -3.165829E-12 -2.096711E-11 -1.980678E-12 1.000000E-1 -7.098766E-13 9.802159E-12 -1.536549E-12 2.000000E-1 -1.922906E-13 1.236622E-11 -1.134537E-12 3.000000E-1 2.555733E-13 1.347389E-11 -7.334133E-13 4.000000E-1 6.945555E-13 1.439959E-11 -3.326228E-13 5.000000E-1 1.130207E-12 1.527622E-11 6.883383E-14 6.000000E-1 1.564526E-12 1.613154E-11 4.694023E-13 7.000000E-1 1.999734E-12 1.697709E-11 8.708589E-13 8.000000E-1 2.433165E-12 1.781775E-11 1.270983E-12 9.000000E-1 2.866152E-12 1.865530E-11 1.672440E-12 1.000000E+0 3.299583E-12 1.949019E-11 2.073008E-12 1.100000E+0 3.733014E-12 2.032507E-11 2.473577E-12 1.200000E+0 4.166445E-12 2.115641E-11 2.874145E-12 1.300000E+0 4.598988E-12 2.198952E-11 3.275602E-12 1.400000E+0 5.032419E-12 2.282263E-11 3.677059E-12 1.500000E+0 5.466738E-12 2.365397E-11 4.076739E-12 1.600000E+0 5.900169E-12 2.448619E-11 4.477307E-12 1.700000E+0 6.333600E-12 2.531664E-11 4.878764E-12 1.800000E+0 6.766143E-12 2.614708E-11 5.280221E-12 | [POWER Clamp] 0.0 6.766143E-12 2.490097E-11 5.880629E-12 -10.000000E-2 7.199574E-12 2.573053E-11 6.281198E-12 -2.000000E-1 7.633005E-12 2.656275E-11 6.682654E-12 -3.000000E-1 8.068213E-12 2.739320E-11 7.084111E-12 -4.000000E-1 8.498091E-12 2.822631E-11 7.483791E-12 -5.000000E-1 8.933298E-12 2.905409E-11 7.887024E-12 -6.000000E-1 9.364953E-12 2.988720E-11 8.286705E-12 -7.000000E-1 9.800161E-12 3.071854E-11 8.688161E-12 -8.000000E-1 1.023359E-11 3.155343E-11 9.087842E-12 -9.000000E-1 1.066525E-11 3.238299E-11 9.489298E-12 -10.000000E-1 1.110223E-11 3.322143E-11 9.888978E-12 -1.100000E+0 1.153389E-11 3.405631E-11 1.029043E-11 -1.200000E+0 1.197087E-11 3.489475E-11 1.069189E-11 -1.300000E+0 1.240252E-11 3.573497E-11 1.109157E-11 -1.400000E+0 1.284128E-11 3.657874E-11 1.149303E-11 -1.500000E+0 1.327471E-11 3.742251E-11 1.189448E-11 -1.600000E+0 1.370815E-11 3.827516E-11 1.229594E-11 -1.700000E+0 1.414691E-11 3.912959E-11 1.269740E-11 -1.800000E+0 1.458744E-11 3.999112E-11 1.309530E-11 | |[End data_i1 | |====================================================================== | [Model] data_o_non Model_type 3-state Enable Active-High Polarity Non-Inverting C_comp 2p NA NA [Model Spec] Vinh .99 .6 1.4 Vinl .5 .2 .9 | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 9.841356E-2 6.858756E-2 1.442460E-1 -1.700000E+0 9.193438E-2 6.408066E-2 1.355612E-1 -1.600000E+0 8.556388E-2 5.936533E-2 1.269556E-1 -1.500000E+0 7.931461E-2 5.473958E-2 1.184277E-1 -1.400000E+0 7.318425E-2 5.023186E-2 1.099849E-1 -1.300000E+0 6.717425E-2 4.584505E-2 1.016316E-1 -1.200000E+0 6.128719E-2 4.158012E-2 9.336984E-2 -1.100000E+0 5.552508E-2 3.743917E-2 8.520070E-2 -10.000000E-1 4.988974E-2 3.342441E-2 7.712493E-2 -9.000000E-1 4.438346E-2 2.953818E-2 6.914344E-2 -8.000000E-1 3.900434E-2 2.577939E-2 6.124336E-2 -7.000000E-1 3.373080E-2 2.213764E-2 5.332511E-2 -6.000000E-1 2.852121E-2 1.860056E-2 4.537604E-2 -5.000000E-1 2.333503E-2 1.515653E-2 3.748934E-2 -4.000000E-1 1.825528E-2 1.178535E-2 2.968705E-2 -3.000000E-1 1.334158E-2 8.517542E-3 2.199448E-2 -2.000000E-1 8.629105E-3 5.432163E-3 1.444708E-2 -10.000000E-2 4.162355E-3 2.576128E-3 7.093485E-3 0.0 -4.874323E-11 -4.962430E-11 -1.023182E-11 1.000000E-1 -3.704263E-3 -2.208989E-3 -6.499885E-3 2.000000E-1 -6.847976E-3 -4.009051E-3 -1.213651E-2 3.000000E-1 -9.440603E-3 -5.412943E-3 -1.692714E-2 4.000000E-1 -1.150239E-2 -6.448160E-3 -2.089919E-2 5.000000E-1 -1.307239E-2 -7.165287E-3 -2.409805E-2 6.000000E-1 -1.421701E-2 -7.638852E-3 -2.659745E-2 7.000000E-1 -1.502941E-2 -7.950815E-3 -2.850629E-2 8.000000E-1 -1.561116E-2 -8.167527E-3 -2.995932E-2 9.000000E-1 -1.604725E-2 -8.331060E-3 -3.108941E-2 1.000000E+0 -1.639503E-2 -8.464606E-3 -3.200183E-2 1.100000E+0 -1.668852E-2 -8.580374E-3 -3.276789E-2 1.200000E+0 -1.694695E-2 -8.684885E-3 -3.343235E-2 1.300000E+0 -1.718130E-2 -8.781772E-3 -3.402305E-2 1.400000E+0 -1.739812E-2 -8.873172E-3 -3.455788E-2 1.500000E+0 -1.760151E-2 -8.960416E-3 -3.504880E-2 1.600000E+0 -1.779419E-2 -9.044378E-3 -3.550426E-2 1.700000E+0 -1.797807E-2 -9.125662E-3 -3.593044E-2 1.800000E+0 -1.815452E-2 -9.204702E-3 -3.633203E-2 1.900000E+0 -1.832462E-2 -9.281825E-3 -3.671267E-2 2.000000E+0 -1.848917E-2 -9.357281E-3 -3.707529E-2 2.100000E+0 -1.864886E-2 -9.431253E-3 -3.742225E-2 2.200000E+0 -1.880421E-2 -9.503725E-3 -3.775550E-2 2.300000E+0 -1.895553E-2 -9.572837E-3 -3.807668E-2 2.400000E+0 -1.910255E-2 -9.604571E-3 -3.838702E-2 2.500000E+0 -1.924498E-2 -9.549510E-3 -3.868621E-2 2.600000E+0 -1.934463E-2 -9.589310E-3 -3.897390E-2 2.700000E+0 -1.919280E-2 -9.687900E-3 -3.925524E-2 2.800000E+0 -1.922824E-2 -9.806800E-3 -3.951123E-2 2.900000E+0 -1.940100E-2 -9.872700E-3 -3.917789E-2 3.000000E+0 -1.961200E-2 -1.003680E-2 -3.909123E-2 3.100000E+0 -1.983760E-2 -1.018580E-2 -3.938690E-2 3.200000E+0 -2.007040E-2 -1.032990E-2 -3.976110E-2 3.300000E+0 -2.030720E-2 -1.047250E-2 -4.016070E-2 3.400000E+0 -2.053890E-2 -1.061480E-2 -4.057090E-2 3.500000E+0 -2.078310E-2 -1.075760E-2 -4.098620E-2 3.600000E+0 -2.103060E-2 -1.090280E-2 -4.140430E-2 | [Pulldown] -1.800000E+0 -1.998500E-3 -1.387200E-3 -2.621700E-3 -1.700000E+0 -2.238500E-3 -1.538200E-3 -2.976700E-3 -1.600000E+0 -2.549000E-3 -1.731200E-3 -3.443100E-3 -1.500000E+0 -2.972000E-3 -1.978800E-3 -4.082000E-3 -1.400000E+0 -3.546900E-3 -2.307500E-3 -5.008000E-3 -1.300000E+0 -4.391500E-3 -2.761300E-3 -6.462300E-3 -1.200000E+0 -5.752700E-3 -3.420000E-3 -9.078900E-3 -1.100000E+0 -8.237400E-3 -4.687000E-3 -1.484480E-2 -1.000000E+0 -1.388132E-2 -6.898100E-3 -3.394264E-2 -9.000000E-1 -3.102798E-2 -1.202765E-2 -8.569556E-2 -8.000000E-1 -5.417834E-2 -2.460471E-2 -8.691177E-2 -7.000000E-1 -5.138971E-2 -3.141705E-2 -7.910945E-2 -6.000000E-1 -4.487184E-2 -2.786188E-2 -6.979271E-2 -5.000000E-1 -3.742542E-2 -2.300475E-2 -5.892368E-2 -4.000000E-1 -2.968506E-2 -1.801852E-2 -4.733543E-2 -3.000000E-1 -2.196824E-2 -1.313651E-2 -3.554628E-2 -2.000000E-1 -1.438016E-2 -8.447602E-3 -2.366839E-2 -1.000000E-1 -7.015989E-3 -4.033998E-3 -1.178390E-2 2.220446E-16 4.788190E-13 3.815670E-13 5.531300E-13 1.000000E-1 6.301302E-3 3.513488E-3 1.088338E-2 2.000000E-1 1.166432E-2 6.471398E-3 2.022247E-2 3.000000E-1 1.614509E-2 8.903157E-3 2.811193E-2 4.000000E-1 1.979690E-2 1.083877E-2 3.463838E-2 5.000000E-1 2.267187E-2 1.231193E-2 3.987829E-2 6.000000E-1 2.482760E-2 1.336754E-2 4.390306E-2 7.000000E-1 2.634534E-2 1.407377E-2 4.680789E-2 8.000000E-1 2.735174E-2 1.452434E-2 4.876614E-2 9.000000E-1 2.800467E-2 1.481400E-2 5.003581E-2 1.000000E+0 2.844194E-2 1.501145E-2 5.087172E-2 1.100000E+0 2.875411E-2 1.515680E-2 5.145323E-2 1.200000E+0 2.899284E-2 1.527166E-2 5.188561E-2 1.300000E+0 2.918665E-2 1.536774E-2 5.222742E-2 1.400000E+0 2.935166E-2 1.545165E-2 5.251161E-2 1.500000E+0 2.949735E-2 1.552729E-2 5.275746E-2 1.600000E+0 2.962955E-2 1.559710E-2 5.297676E-2 1.700000E+0 2.975203E-2 1.566266E-2 5.317701E-2 1.800000E+0 2.986727E-2 1.572503E-2 5.336319E-2 1.900000E+0 2.997701E-2 1.578498E-2 5.353872E-2 2.000000E+0 3.008247E-2 1.584347E-2 5.370600E-2 2.100000E+0 3.018454E-2 1.590611E-2 5.386679E-2 2.200000E+0 3.028392E-2 1.598023E-2 5.402241E-2 2.300000E+0 3.038162E-2 1.606311E-2 5.417387E-2 2.400000E+0 3.048820E-2 1.616938E-2 5.432201E-2 2.500000E+0 3.062428E-2 1.638478E-2 5.446752E-2 2.600000E+0 3.084357E-2 1.686547E-2 5.461225E-2 2.700000E+0 3.137190E-2 1.765504E-2 5.479954E-2 2.800000E+0 3.238276E-2 1.869082E-2 5.528980E-2 2.900000E+0 3.381884E-2 1.989943E-2 5.655798E-2 3.000000E+0 3.558748E-2 2.119892E-2 5.863831E-2 3.100000E+0 3.761511E-2 2.246000E-2 6.133714E-2 3.200000E+0 3.982906E-2 2.342794E-2 6.451607E-2 3.300000E+0 4.213753E-2 2.357680E-2 6.807060E-2 3.400000E+0 4.439418E-2 2.156678E-2 7.190554E-2 3.500000E+0 4.631745E-2 1.787663E-2 7.591888E-2 3.600000E+0 4.728899E-2 1.743276E-2 7.997731E-2 | [GND Clamp] -1.800000E+0 -6.181599E+0 -6.671423E+0 -5.799675E+0 -1.700000E+0 -5.461321E+0 -5.935686E+0 -5.080102E+0 -1.600000E+0 -4.744283E+0 -5.203450E+0 -4.363470E+0 -1.500000E+0 -4.031475E+0 -4.475708E+0 -3.650779E+0 -1.400000E+0 -3.324452E+0 -3.753931E+0 -2.943644E+0 -1.300000E+0 -2.625732E+0 -3.040437E+0 -2.244898E+0 -1.200000E+0 -1.940019E+0 -2.339155E+0 -1.560378E+0 -1.100000E+0 -1.276788E+0 -1.657490E+0 -9.038646E-1 -1.000000E+0 -6.610099E-1 -1.011686E+0 -3.243281E-1 -9.000000E-1 -1.796024E-1 -4.458212E-1 -3.243788E-2 -8.000000E-1 -1.514655E-2 -8.781490E-2 -9.814584E-3 -7.000000E-1 -2.925142E-3 -6.633065E-3 -4.440130E-3 -6.000000E-1 -6.810974E-4 -6.437140E-4 -1.133605E-3 -5.000000E-1 -7.455562E-5 -7.111470E-5 -1.012856E-4 -4.000000E-1 -4.512978E-6 -6.348801E-6 -3.489039E-6 -3.000000E-1 -1.712641E-7 -4.244095E-7 -5.688246E-8 -2.000000E-1 -4.715552E-9 -2.146774E-8 -7.209403E-10 -1.000000E-1 -1.922638E-10 -8.954546E-10 -1.158567E-10 2.220446E-16 -9.584794E-11 -9.811758E-11 -1.038374E-10 1.000000E-1 -8.680529E-11 -6.447820E-11 -9.623280E-11 2.000000E-1 -7.904533E-11 -5.286627E-11 -8.864753E-11 3.000000E-1 -7.138645E-11 -4.327183E-11 -8.106649E-11 4.000000E-1 -6.374967E-11 -3.403389E-11 -7.349210E-11 5.000000E-1 -5.612044E-11 -2.488187E-11 -6.591105E-11 6.000000E-1 -4.849854E-11 -1.554312E-11 -5.834355E-11 7.000000E-1 -4.061418E-11 -6.180390E-12 -5.070566E-11 8.000000E-1 -3.277423E-11 3.113953E-12 -4.284839E-11 9.000000E-1 -2.489120E-11 1.239098E-11 -3.503242E-11 1.000000E+0 -1.706457E-11 2.169465E-11 -2.721689E-11 1.100000E+0 -9.209522E-12 3.098410E-11 -1.941469E-11 1.200000E+0 -1.326050E-12 4.043965E-11 -1.158540E-11 1.300000E+0 6.711076E-12 5.055067E-11 -3.770317E-12 1.400000E+0 1.750777E-11 6.017853E-11 4.727774E-12 1.500000E+0 2.793588E-11 6.935075E-11 1.936407E-11 1.600000E+0 3.557688E-11 7.846523E-11 2.894129E-11 1.700000E+0 4.304823E-11 9.647572E-11 3.576339E-11 1.800000E+0 5.040501E-11 1.061009E-10 4.221423E-11 | [POWER Clamp] 0.0 5.037570E-11 8.717116E-11 5.186163E-11 -10.000000E-2 5.796075E-11 1.013714E-10 5.825740E-11 -2.000000E-1 6.574297E-11 1.109699E-10 6.473577E-11 -3.000000E-1 7.389644E-11 1.206235E-10 7.141487E-11 -4.000000E-1 8.267165E-11 1.309637E-10 8.028245E-11 -5.000000E-1 9.676882E-11 1.420908E-10 9.096901E-11 -6.000000E-1 1.061427E-10 1.522018E-10 1.072831E-10 -7.000000E-1 1.146656E-10 1.620002E-10 1.160654E-10 -8.000000E-1 1.230447E-10 1.718856E-10 1.244480E-10 -9.000000E-1 1.315943E-10 1.819362E-10 1.330012E-10 -10.000000E-1 1.398668E-10 1.918234E-10 1.412133E-10 -1.100000E+0 1.482459E-10 2.017391E-10 1.496012E-10 -1.200000E+0 1.566853E-10 2.116565E-10 1.577565E-10 -1.300000E+0 1.650058E-10 2.217479E-10 1.663114E-10 -1.400000E+0 1.735625E-10 2.315552E-10 1.745804E-10 -1.500000E+0 1.818314E-10 2.414779E-10 1.830784E-10 -1.600000E+0 1.903828E-10 2.514131E-10 1.912923E-10 -1.700000E+0 1.987104E-10 2.614602E-10 1.997353E-10 -1.800000E+0 2.069829E-10 2.713989E-10 2.080593E-10 | [Ramp] dV/dt_r 5.336E-1/9.486E-10 2.958E-1/1.660E-9 8.615E-1/5.874E-10 dV/dt_f 7.616E-1/1.598E-9 4.170E-1/2.247E-9 9.776E-1/7.378E-10 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.800000E+0 1.650000E+0 1.950000E+0 2.020202E-10 1.800000E+0 1.650000E+0 1.950000E+0 4.040404E-10 1.800000E+0 1.650000E+0 1.950000E+0 6.060606E-10 1.800000E+0 1.650000E+0 1.950000E+0 8.080808E-10 1.800000E+0 1.650000E+0 1.950000E+0 1.010101E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.212121E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.414141E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.616162E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.818182E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.020202E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.222222E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.424242E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.626263E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.828283E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.030303E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.232323E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.434343E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.636364E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.838384E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.040404E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.242424E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.444444E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.646465E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.848485E-9 1.800000E+0 1.650000E+0 1.950000E+0 5.050505E-9 1.800000E+0 1.650000E+0 1.950000E+0 5.252525E-9 1.800000E+0 1.650000E+0 1.950000E+0 5.454545E-9 1.800000E+0 1.650000E+0 1.950000E+0 5.656566E-9 1.800000E+0 1.650000E+0 1.950000E+0 5.858586E-9 1.800000E+0 1.650000E+0 1.950000E+0 6.060606E-9 1.800000E+0 1.650000E+0 1.950000E+0 6.262626E-9 1.800000E+0 1.650000E+0 1.950000E+0 6.464646E-9 1.800000E+0 1.650000E+0 1.950000E+0 6.666667E-9 1.800000E+0 1.650000E+0 1.950000E+0 6.868687E-9 1.800000E+0 1.650000E+0 1.950000E+0 7.070707E-9 1.800000E+0 1.650000E+0 1.950000E+0 7.272727E-9 1.800000E+0 1.650000E+0 1.949999E+0 7.474747E-9 1.800000E+0 1.650000E+0 1.949995E+0 7.676768E-9 1.800000E+0 1.650000E+0 1.949984E+0 7.878788E-9 1.800000E+0 1.650000E+0 1.950036E+0 8.080808E-9 1.800000E+0 1.650000E+0 1.950471E+0 8.282828E-9 1.799995E+0 1.650000E+0 1.951214E+0 8.484848E-9 1.799989E+0 1.650000E+0 1.954376E+0 8.686869E-9 1.799983E+0 1.650000E+0 1.967103E+0 8.888889E-9 1.799982E+0 1.650001E+0 2.001403E+0 9.090909E-9 1.800165E+0 1.650000E+0 1.989011E+0 9.292929E-9 1.800388E+0 1.649997E+0 1.902577E+0 9.494949E-9 1.800587E+0 1.649993E+0 1.660675E+0 9.696970E-9 1.801043E+0 1.649988E+0 1.376919E+0 9.898990E-9 1.802343E+0 1.649984E+0 1.084655E+0 1.010101E-8 1.804977E+0 1.649977E+0 8.145506E-1 1.030303E-8 1.809554E+0 1.649996E+0 6.333355E-1 1.050505E-8 1.822931E+0 1.650030E+0 5.381497E-1 1.070707E-8 1.834761E+0 1.650076E+0 4.563798E-1 1.090909E-8 1.843199E+0 1.650196E+0 4.312065E-1 1.111111E-8 1.848025E+0 1.650312E+0 4.111761E-1 1.131313E-8 1.817966E+0 1.650380E+0 3.979295E-1 1.151515E-8 1.747511E+0 1.650404E+0 3.884199E-1 1.171717E-8 1.662259E+0 1.650498E+0 3.801907E-1 1.191919E-8 1.539523E+0 1.650774E+0 3.752055E-1 1.212121E-8 1.417184E+0 1.651063E+0 3.703214E-1 1.232323E-8 1.301682E+0 1.651612E+0 3.671798E-1 1.252525E-8 1.188391E+0 1.652415E+0 3.646013E-1 1.272727E-8 1.085207E+0 1.653502E+0 3.624418E-1 1.292929E-8 1.002269E+0 1.655030E+0 3.611213E-1 1.313131E-8 9.209768E-1 1.656762E+0 3.598367E-1 1.333333E-8 8.591631E-1 1.661221E+0 3.589760E-1 1.353535E-8 8.027631E-1 1.667166E+0 3.582331E-1 1.373737E-8 7.554116E-1 1.671805E+0 3.576269E-1 1.393939E-8 7.226367E-1 1.673847E+0 3.572407E-1 1.414141E-8 6.910673E-1 1.675705E+0 3.568675E-1 1.434343E-8 6.704343E-1 1.677566E+0 3.566110E-1 1.454545E-8 6.523591E-1 1.676519E+0 3.563818E-1 1.474747E-8 6.377660E-1 1.674044E+0 3.562010E-1 1.494949E-8 6.277326E-1 1.669210E+0 3.560838E-1 1.515152E-8 6.180993E-1 1.656308E+0 3.559710E-1 1.535354E-8 6.114239E-1 1.643139E+0 3.558904E-1 1.555556E-8 6.053133E-1 1.614947E+0 3.558158E-1 1.575758E-8 6.004965E-1 1.580928E+0 3.557594E-1 1.595960E-8 5.970648E-1 1.543947E+0 3.557223E-1 1.616162E-8 5.937741E-1 1.498999E+0 3.556865E-1 1.636364E-8 5.913669E-1 1.453827E+0 3.556588E-1 1.656566E-8 5.890915E-1 1.410087E+0 3.556323E-1 1.676768E-8 5.873335E-1 1.366773E+0 3.556134E-1 1.696970E-8 5.860291E-1 1.325213E+0 3.556013E-1 1.717172E-8 5.847817E-1 1.287460E+0 3.555876E-1 1.737374E-8 5.838458E-1 1.249792E+0 3.555648E-1 1.757576E-8 5.829436E-1 1.217529E+0 3.555411E-1 1.777778E-8 5.822726E-1 1.186448E+0 3.555327E-1 1.797980E-8 5.817670E-1 1.157483E+0 3.555351E-1 1.818182E-8 5.812829E-1 1.132292E+0 3.555368E-1 1.838384E-8 5.809033E-1 1.107160E+0 3.555349E-1 1.858586E-8 5.805308E-1 1.086870E+0 3.555327E-1 1.878788E-8 5.802705E-1 1.067300E+0 3.555299E-1 1.898990E-8 5.800750E-1 1.049501E+0 3.555268E-1 1.919192E-8 5.798858E-1 1.034332E+0 3.555240E-1 1.939394E-8 5.797231E-1 1.019186E+0 3.555222E-1 1.959596E-8 5.795613E-1 1.007518E+0 3.555204E-1 1.979798E-8 5.794615E-1 9.961507E-1 3.555180E-1 2.000000E-8 5.793905E-1 9.855040E-1 3.555151E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 8.170192E-1 4.349924E-1 1.340311E+0 2.020202E-10 8.170192E-1 4.349924E-1 1.340311E+0 4.040404E-10 8.170192E-1 4.349924E-1 1.340311E+0 6.060606E-10 8.170192E-1 4.349924E-1 1.340311E+0 8.080808E-10 8.170192E-1 4.349924E-1 1.340311E+0 1.010101E-9 8.170192E-1 4.349924E-1 1.340311E+0 1.212121E-9 8.170192E-1 4.349924E-1 1.340311E+0 1.414141E-9 8.170192E-1 4.349924E-1 1.340311E+0 1.616162E-9 8.170192E-1 4.349924E-1 1.340311E+0 1.818182E-9 8.170192E-1 4.349924E-1 1.340311E+0 2.020202E-9 8.170192E-1 4.349924E-1 1.340311E+0 2.222222E-9 8.170192E-1 4.349924E-1 1.340311E+0 2.424242E-9 8.170192E-1 4.349924E-1 1.340311E+0 2.626263E-9 8.170192E-1 4.349924E-1 1.340311E+0 2.828283E-9 8.170192E-1 4.349924E-1 1.340311E+0 3.030303E-9 8.170192E-1 4.349924E-1 1.340311E+0 3.232323E-9 8.170192E-1 4.349924E-1 1.340311E+0 3.434343E-9 8.170192E-1 4.349924E-1 1.340311E+0 3.636364E-9 8.170192E-1 4.349924E-1 1.340311E+0 3.838384E-9 8.170192E-1 4.349924E-1 1.340311E+0 4.040404E-9 8.170192E-1 4.349924E-1 1.340311E+0 4.242424E-9 8.170192E-1 4.349924E-1 1.340311E+0 4.444444E-9 8.170192E-1 4.349924E-1 1.340311E+0 4.646465E-9 8.170192E-1 4.349924E-1 1.340311E+0 4.848485E-9 8.170192E-1 4.349924E-1 1.340311E+0 5.050505E-9 8.170192E-1 4.349924E-1 1.340311E+0 5.252525E-9 8.170192E-1 4.349924E-1 1.340311E+0 5.454545E-9 8.170192E-1 4.349924E-1 1.340311E+0 5.656566E-9 8.170192E-1 4.349924E-1 1.340311E+0 5.858586E-9 8.170192E-1 4.349924E-1 1.340311E+0 6.060606E-9 8.170191E-1 4.349924E-1 1.340311E+0 6.262626E-9 8.170191E-1 4.349923E-1 1.340310E+0 6.464646E-9 8.170190E-1 4.349923E-1 1.340310E+0 6.666667E-9 8.170188E-1 4.349922E-1 1.340310E+0 6.868687E-9 8.170187E-1 4.349921E-1 1.340310E+0 7.070707E-9 8.170186E-1 4.349920E-1 1.340310E+0 7.272727E-9 8.170187E-1 4.349919E-1 1.340311E+0 7.474747E-9 8.170187E-1 4.349918E-1 1.340317E+0 7.676768E-9 8.170188E-1 4.349918E-1 1.340335E+0 7.878788E-9 8.170188E-1 4.349918E-1 1.340317E+0 8.080808E-9 8.170194E-1 4.349918E-1 1.339163E+0 8.282828E-9 8.170250E-1 4.349917E-1 1.335795E+0 8.484848E-9 8.170502E-1 4.349916E-1 1.306333E+0 8.686869E-9 8.170839E-1 4.349912E-1 1.179737E+0 8.888889E-9 8.171569E-1 4.349907E-1 8.506010E-1 9.090909E-9 8.169275E-1 4.349922E-1 4.745375E-1 9.292929E-9 8.154704E-1 4.350002E-1 1.771632E-1 9.494949E-9 8.135294E-1 4.350085E-1 5.461175E-2 9.696970E-9 8.083362E-1 4.350079E-1 1.719158E-2 9.898990E-9 7.852359E-1 4.350463E-1 1.029991E-2 1.010101E-8 7.273162E-1 4.350698E-1 5.340707E-3 1.030303E-8 6.447950E-1 4.351224E-1 3.220839E-3 1.050505E-8 4.944582E-1 4.351920E-1 2.537572E-3 1.070707E-8 3.378463E-1 4.352292E-1 1.963396E-3 1.090909E-8 2.097348E-1 4.349492E-1 1.397713E-3 1.111111E-8 1.072507E-1 4.343578E-1 1.051364E-3 1.131313E-8 6.373068E-2 4.333877E-1 8.325089E-4 1.151515E-8 4.157929E-2 4.319892E-1 6.700801E-4 1.171717E-8 2.375883E-2 4.300367E-1 5.249295E-4 1.191919E-8 1.691109E-2 4.266807E-1 4.235547E-4 1.212121E-8 1.026654E-2 4.230768E-1 3.243296E-4 1.232323E-8 7.124327E-3 4.142926E-1 2.621604E-4 1.252525E-8 5.114094E-3 3.975735E-1 2.119678E-4 1.272727E-8 3.569651E-3 3.742291E-1 1.685096E-4 1.292929E-8 2.958185E-3 3.416396E-1 1.385404E-4 1.313131E-8 2.358428E-3 3.082244E-1 1.094318E-4 1.333333E-8 1.897292E-3 2.639610E-1 9.050952E-5 1.353535E-8 1.474684E-3 2.126268E-1 7.441838E-5 1.373737E-8 1.156048E-3 1.608876E-1 6.105062E-5 1.393939E-8 1.004909E-3 1.157225E-1 5.207010E-5 1.414141E-8 8.527682E-4 8.460084E-2 4.347755E-5 1.434343E-8 6.915353E-4 5.395694E-2 3.840502E-5 1.454545E-8 5.281760E-4 3.791080E-2 3.415571E-5 1.474747E-8 4.164692E-4 2.903836E-2 2.974841E-5 1.494949E-8 3.723996E-4 2.183169E-2 2.513422E-5 1.515152E-8 3.253659E-4 2.032491E-2 2.097087E-5 1.535354E-8 2.564204E-4 1.900700E-2 2.014025E-5 1.555556E-8 1.832903E-4 1.695056E-2 1.994611E-5 1.575758E-8 1.407044E-4 1.460761E-2 1.833354E-5 1.595960E-8 1.308130E-4 1.228345E-2 1.520269E-5 1.616162E-8 1.177975E-4 1.000982E-2 1.249558E-5 1.636364E-8 8.521832E-5 7.737609E-3 1.244211E-5 1.656566E-8 4.971998E-5 6.411176E-3 1.278459E-5 1.676768E-8 3.391894E-5 5.366451E-3 1.156313E-5 1.696970E-8 3.537614E-5 4.427320E-3 8.971382E-6 1.717172E-8 3.391829E-5 3.717570E-3 7.083140E-6 1.737374E-8 1.657139E-5 3.012922E-3 9.029513E-6 1.757576E-8 -2.499910E-6 2.606048E-3 1.139205E-5 1.777778E-8 -7.990464E-6 2.264319E-3 1.063522E-5 1.797980E-8 -3.767174E-6 1.940875E-3 7.647221E-6 1.818182E-8 -1.954639E-6 1.650069E-3 5.536227E-6 1.838384E-8 -1.180897E-5 1.359776E-3 7.669503E-6 1.858586E-8 -2.246688E-5 1.202123E-3 1.009511E-5 1.878788E-8 -2.323946E-5 1.064203E-3 8.365931E-6 1.898990E-8 -1.828075E-5 9.233111E-4 4.227887E-6 1.919192E-8 -1.554181E-5 7.780100E-4 1.440503E-6 1.939394E-8 -2.248692E-5 6.326718E-4 4.545561E-6 1.959596E-8 -2.972476E-5 5.663582E-4 7.828729E-6 1.979798E-8 -2.781643E-5 5.068696E-4 7.324205E-6 2.000000E-8 -2.166309E-5 4.006931E-4 5.061704E-6 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 5.787192E-1 9.083366E-1 3.554137E-1 2.020202E-10 5.787192E-1 9.083367E-1 3.554137E-1 4.040404E-10 5.787192E-1 9.083366E-1 3.554137E-1 6.060606E-10 5.787192E-1 9.083366E-1 3.554137E-1 8.080808E-10 5.787192E-1 9.083366E-1 3.554137E-1 1.010101E-9 5.787192E-1 9.083366E-1 3.554137E-1 1.212121E-9 5.787192E-1 9.083366E-1 3.554137E-1 1.414141E-9 5.787192E-1 9.083366E-1 3.554137E-1 1.616162E-9 5.787192E-1 9.083366E-1 3.554137E-1 1.818182E-9 5.787192E-1 9.083366E-1 3.554137E-1 2.020202E-9 5.787192E-1 9.083366E-1 3.554137E-1 2.222222E-9 5.787192E-1 9.083366E-1 3.554137E-1 2.424242E-9 5.787192E-1 9.083366E-1 3.554137E-1 2.626263E-9 5.787192E-1 9.083366E-1 3.554137E-1 2.828283E-9 5.787192E-1 9.083366E-1 3.554137E-1 3.030303E-9 5.787192E-1 9.083366E-1 3.554137E-1 3.232323E-9 5.787192E-1 9.083366E-1 3.554137E-1 3.434343E-9 5.787192E-1 9.083366E-1 3.554137E-1 3.636364E-9 5.787192E-1 9.083366E-1 3.554137E-1 3.838384E-9 5.787192E-1 9.083366E-1 3.554137E-1 4.040404E-9 5.787192E-1 9.083366E-1 3.554137E-1 4.242424E-9 5.787192E-1 9.083366E-1 3.554137E-1 4.444444E-9 5.787192E-1 9.083366E-1 3.554137E-1 4.646465E-9 5.787192E-1 9.083366E-1 3.554137E-1 4.848485E-9 5.787192E-1 9.083366E-1 3.554137E-1 5.050505E-9 5.787192E-1 9.083366E-1 3.554137E-1 5.252525E-9 5.787192E-1 9.083366E-1 3.554137E-1 5.454545E-9 5.787192E-1 9.083366E-1 3.554137E-1 5.656566E-9 5.787192E-1 9.083366E-1 3.554137E-1 5.858586E-9 5.787192E-1 9.083366E-1 3.554138E-1 6.060606E-9 5.787192E-1 9.083366E-1 3.554158E-1 6.262626E-9 5.787192E-1 9.083366E-1 3.554171E-1 6.464646E-9 5.787192E-1 9.083366E-1 3.554116E-1 6.666667E-9 5.787192E-1 9.083366E-1 3.553532E-1 6.868687E-9 5.787199E-1 9.083366E-1 3.554502E-1 7.070707E-9 5.787217E-1 9.083366E-1 3.562494E-1 7.272727E-9 5.787207E-1 9.083367E-1 3.530721E-1 7.474747E-9 5.787193E-1 9.083367E-1 3.635688E-1 7.676768E-9 5.787204E-1 9.083367E-1 8.119697E-1 7.878788E-9 5.786699E-1 9.083366E-1 1.431687E+0 8.080808E-9 5.787080E-1 9.083372E-1 1.742259E+0 8.282828E-9 5.789914E-1 9.083399E-1 1.861662E+0 8.484848E-9 5.800646E-1 9.083369E-1 1.923168E+0 8.686869E-9 5.800258E-1 9.083334E-1 1.934605E+0 8.888889E-9 5.731645E-1 9.083310E-1 1.939869E+0 9.090909E-9 5.602905E-1 9.083300E-1 1.944901E+0 9.292929E-9 5.658731E-1 9.083290E-1 1.947827E+0 9.494949E-9 8.010591E-1 9.083357E-1 1.948460E+0 9.696970E-9 1.288679E+0 9.083427E-1 1.948874E+0 9.898990E-9 1.615867E+0 9.083531E-1 1.949286E+0 1.010101E-8 1.698334E+0 9.085086E-1 1.949432E+0 1.030303E-8 1.731377E+0 9.088784E-1 1.949509E+0 1.050505E-8 1.748168E+0 9.092523E-1 1.949569E+0 1.070707E-8 1.763142E+0 9.098795E-1 1.949590E+0 1.090909E-8 1.775007E+0 9.105859E-1 1.949612E+0 1.111111E-8 1.785131E+0 9.114263E-1 1.949631E+0 1.131313E-8 1.789626E+0 9.104306E-1 1.949643E+0 1.151515E-8 1.792708E+0 9.046185E-1 1.949656E+0 1.171717E-8 1.795283E+0 8.961475E-1 1.949668E+0 1.191919E-8 1.796569E+0 8.809404E-1 1.949682E+0 1.212121E-8 1.797820E+0 8.657811E-1 1.949696E+0 1.232323E-8 1.798449E+0 8.554699E-1 1.949705E+0 1.252525E-8 1.798877E+0 8.903005E-1 1.949713E+0 1.272727E-8 1.799216E+0 9.865697E-1 1.949723E+0 1.292929E-8 1.799375E+0 1.175789E+0 1.949734E+0 1.313131E-8 1.799527E+0 1.397843E+0 1.949745E+0 1.333333E-8 1.799594E+0 1.548173E+0 1.949752E+0 1.353535E-8 1.799637E+0 1.587231E+0 1.949758E+0 1.373737E-8 1.799675E+0 1.608266E+0 1.949764E+0 1.393939E-8 1.799703E+0 1.616779E+0 1.949772E+0 1.414141E-8 1.799730E+0 1.619303E+0 1.949779E+0 1.434343E-8 1.799740E+0 1.621198E+0 1.949785E+0 1.454545E-8 1.799746E+0 1.622939E+0 1.949791E+0 1.474747E-8 1.799753E+0 1.623875E+0 1.949796E+0 1.494949E-8 1.799763E+0 1.624712E+0 1.949802E+0 1.515152E-8 1.799772E+0 1.627234E+0 1.949807E+0 1.535354E-8 1.799776E+0 1.630992E+0 1.949812E+0 1.555556E-8 1.799781E+0 1.634562E+0 1.949817E+0 1.575758E-8 1.799785E+0 1.637349E+0 1.949822E+0 1.595960E-8 1.799789E+0 1.640055E+0 1.949827E+0 1.616162E-8 1.799794E+0 1.641925E+0 1.949831E+0 1.636364E-8 1.799800E+0 1.643296E+0 1.949837E+0 1.656566E-8 1.799807E+0 1.644598E+0 1.949844E+0 1.676768E-8 1.799811E+0 1.645658E+0 1.949848E+0 1.696970E-8 1.799811E+0 1.646700E+0 1.949850E+0 1.717172E-8 1.799811E+0 1.647317E+0 1.949852E+0 1.737374E-8 1.799815E+0 1.647731E+0 1.949857E+0 1.757576E-8 1.799819E+0 1.648145E+0 1.949863E+0 1.777778E-8 1.799823E+0 1.648555E+0 1.949866E+0 1.797980E-8 1.799827E+0 1.648965E+0 1.949868E+0 1.818182E-8 1.799831E+0 1.649138E+0 1.949870E+0 1.838384E-8 1.799837E+0 1.649222E+0 1.949874E+0 1.858586E-8 1.799842E+0 1.649331E+0 1.949879E+0 1.878788E-8 1.799846E+0 1.649506E+0 1.949882E+0 1.898990E-8 1.799847E+0 1.649684E+0 1.949884E+0 1.919192E-8 1.799849E+0 1.649713E+0 1.949886E+0 1.939394E-8 1.799850E+0 1.649699E+0 1.949889E+0 1.959596E-8 1.799850E+0 1.649719E+0 1.949893E+0 1.979798E-8 1.799852E+0 1.649816E+0 1.949895E+0 2.000000E-8 1.799854E+0 1.649913E+0 1.949896E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 2.020202E-10 0.0 0.0 0.0 4.040404E-10 0.0 0.0 0.0 6.060606E-10 0.0 0.0 0.0 8.080808E-10 0.0 0.0 0.0 1.010101E-9 0.0 0.0 0.0 1.212121E-9 0.0 0.0 0.0 1.414141E-9 0.0 0.0 0.0 1.616162E-9 0.0 0.0 0.0 1.818182E-9 0.0 0.0 0.0 2.020202E-9 0.0 0.0 0.0 2.222222E-9 0.0 0.0 0.0 2.424242E-9 0.0 0.0 0.0 2.626263E-9 0.0 0.0 0.0 2.828283E-9 0.0 0.0 0.0 3.030303E-9 0.0 0.0 0.0 3.232323E-9 0.0 0.0 0.0 3.434343E-9 0.0 0.0 0.0 3.636364E-9 0.0 0.0 0.0 3.838384E-9 0.0 0.0 0.0 4.040404E-9 0.0 0.0 0.0 4.242424E-9 0.0 0.0 0.0 4.444444E-9 0.0 0.0 0.0 4.646465E-9 0.0 0.0 0.0 4.848485E-9 0.0 0.0 0.0 5.050505E-9 0.0 0.0 0.0 5.252525E-9 0.0 0.0 0.0 5.454545E-9 0.0 0.0 0.0 5.656566E-9 0.0 0.0 0.0 5.858586E-9 0.0 0.0 0.0 6.060606E-9 0.0 0.0 2.380829E-6 6.262626E-9 0.0 0.0 5.574437E-6 6.464646E-9 0.0 0.0 1.110996E-6 6.666667E-9 0.0 0.0 -7.916153E-5 6.868687E-9 1.082974E-6 0.0 -4.964689E-6 7.070707E-9 4.638717E-6 0.0 1.185473E-3 7.272727E-9 6.817482E-6 0.0 3.335212E-3 7.474747E-9 8.835320E-6 0.0 -1.200131E-2 7.676768E-9 8.178007E-6 0.0 -6.809454E-2 7.878788E-9 -4.389921E-5 0.0 -9.287947E-2 8.080808E-9 -1.732754E-4 8.334101E-7 7.871614E-2 8.282828E-9 -2.757314E-4 5.052959E-6 4.064610E-1 8.484848E-9 -8.688186E-5 7.260043E-6 6.998451E-1 8.686869E-9 1.549095E-3 9.241467E-6 9.791848E-1 8.888889E-9 3.005754E-3 1.008646E-5 1.199997E+0 9.090909E-9 2.560015E-3 9.485088E-6 1.261374E+0 9.292929E-9 -2.916130E-3 8.883716E-6 1.287972E+0 9.494949E-9 -2.812438E-2 -1.551776E-5 1.313604E+0 9.696970E-9 -6.372090E-2 -4.078246E-5 1.326376E+0 9.898990E-9 -6.017210E-2 -9.058417E-5 1.328773E+0 1.010101E-8 -4.418768E-2 -1.525733E-4 1.331084E+0 1.030303E-8 6.768630E-3 -1.954346E-4 1.332391E+0 1.050505E-8 1.220824E-1 -2.361265E-4 1.333693E+0 1.070707E-8 2.444800E-1 -1.462193E-4 1.334178E+0 1.090909E-8 3.817021E-1 -1.552706E-5 1.334116E+0 1.111111E-8 5.173970E-1 3.081516E-4 1.334087E+0 1.131313E-8 6.068738E-1 1.372180E-3 1.334512E+0 1.151515E-8 6.712389E-1 2.186324E-3 1.334710E+0 1.171717E-8 7.254717E-1 2.747757E-3 1.334887E+0 1.191919E-8 7.540338E-1 2.668930E-3 1.335015E+0 1.212121E-8 7.818187E-1 2.546127E-3 1.335143E+0 1.232323E-8 7.962046E-1 1.293585E-3 1.335279E+0 1.252525E-8 8.062599E-1 -4.151817E-3 1.335417E+0 1.272727E-8 8.141080E-1 -1.322754E-2 1.335551E+0 1.292929E-8 8.175350E-1 -2.660251E-2 1.335677E+0 1.313131E-8 8.208181E-1 -3.874723E-2 1.335803E+0 1.333333E-8 8.223955E-1 -4.191642E-2 1.335933E+0 1.353535E-8 8.234989E-1 -3.481135E-2 1.336064E+0 1.373737E-8 8.242925E-1 -2.779614E-2 1.336183E+0 1.393939E-8 8.245872E-1 -2.337666E-2 1.336283E+0 1.414141E-8 8.248618E-1 -1.799139E-2 1.336384E+0 1.434343E-8 8.249542E-1 -9.799501E-3 1.336486E+0 1.454545E-8 8.250041E-1 1.806935E-3 1.336588E+0 1.474747E-8 8.250112E-1 3.113983E-2 1.336686E+0 1.494949E-8 8.249625E-1 6.267906E-2 1.336779E+0 1.515152E-8 8.249118E-1 1.024006E-1 1.336872E+0 1.535354E-8 8.248464E-1 1.481266E-1 1.336971E+0 1.555556E-8 8.247783E-1 1.924640E-1 1.337070E+0 1.575758E-8 8.247082E-1 2.310192E-1 1.337159E+0 1.595960E-8 8.246362E-1 2.689762E-1 1.337238E+0 1.616162E-8 8.245608E-1 2.999673E-1 1.337315E+0 1.636364E-8 8.244645E-1 3.268100E-1 1.337385E+0 1.656566E-8 8.243651E-1 3.515738E-1 1.337453E+0 1.676768E-8 8.242866E-1 3.691607E-1 1.337525E+0 1.696970E-8 8.242266E-1 3.861621E-1 1.337600E+0 1.717172E-8 8.241529E-1 3.987233E-1 1.337674E+0 1.737374E-8 8.240051E-1 4.091637E-1 1.337743E+0 1.757576E-8 8.238492E-1 4.185277E-1 1.337812E+0 1.777778E-8 8.237394E-1 4.247374E-1 1.337878E+0 1.797980E-8 8.236625E-1 4.307617E-1 1.337943E+0 1.818182E-8 8.235875E-1 4.350114E-1 1.338008E+0 1.838384E-8 8.235224E-1 4.385940E-1 1.338074E+0 1.858586E-8 8.234578E-1 4.417136E-1 1.338140E+0 1.878788E-8 8.233876E-1 4.436614E-1 1.338195E+0 1.898990E-8 8.233141E-1 4.455682E-1 1.338244E+0 1.919192E-8 8.232378E-1 4.468512E-1 1.338291E+0 1.939394E-8 8.231497E-1 4.479548E-1 1.338328E+0 1.959596E-8 8.230613E-1 4.488821E-1 1.338365E+0 1.979798E-8 8.229655E-1 4.494185E-1 1.338402E+0 2.000000E-8 8.228663E-1 4.499508E-1 1.338437E+0 | |[End data_o_non | |====================================================================== [End]