|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ175 | TinyLogic(tm) UHS D-Type Flip-Flop with | Asynchronous Clear | SC70 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz175p6_450.ibs | [File Rev] 1.0 | [Date] 3/12/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] nc7sz175 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 cp data_i 32m 1.01n 0.13p 2 gnd GND 30m 0.90n 0.13p 3 d data_i 32m 0.91n 0.13p 4 q data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.90n 0.13p 6 cb data_i 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=3.75 Vinl=1.25 C_comp 3pf NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 5 4.5 5.5 | [GND Clamp] -5.000000E+0 -2.848376E+0 -2.895936E+0 -2.809407E+0 -4.900000E+0 -2.778802E+0 -2.826195E+0 -2.739742E+0 -4.800000E+0 -2.709240E+0 -2.756467E+0 -2.670085E+0 -4.700000E+0 -2.639689E+0 -2.686752E+0 -2.600438E+0 -4.600000E+0 -2.570151E+0 -2.617053E+0 -2.530801E+0 -4.500000E+0 -2.500626E+0 -2.547368E+0 -2.461174E+0 -4.400000E+0 -2.431115E+0 -2.477700E+0 -2.391559E+0 -4.300000E+0 -2.361619E+0 -2.408049E+0 -2.321956E+0 -4.200000E+0 -2.292137E+0 -2.338416E+0 -2.252365E+0 -4.100000E+0 -2.222673E+0 -2.268802E+0 -2.182787E+0 -4.000000E+0 -2.153225E+0 -2.199208E+0 -2.113224E+0 -3.900000E+0 -2.083797E+0 -2.129635E+0 -2.043676E+0 -3.800000E+0 -2.014388E+0 -2.060086E+0 -1.974144E+0 -3.700000E+0 -1.945000E+0 -1.990561E+0 -1.904629E+0 -3.600000E+0 -1.875635E+0 -1.921062E+0 -1.835133E+0 -3.500000E+0 -1.806295E+0 -1.851592E+0 -1.765658E+0 -3.400000E+0 -1.736980E+0 -1.782151E+0 -1.696203E+0 -3.300000E+0 -1.667694E+0 -1.712743E+0 -1.626772E+0 -3.200000E+0 -1.598439E+0 -1.643371E+0 -1.557367E+0 -3.100000E+0 -1.529218E+0 -1.574036E+0 -1.487990E+0 -3.000000E+0 -1.460033E+0 -1.504743E+0 -1.418643E+0 -2.900000E+0 -1.390888E+0 -1.435495E+0 -1.349331E+0 -2.800000E+0 -1.321788E+0 -1.366297E+0 -1.280057E+0 -2.700000E+0 -1.252737E+0 -1.297154E+0 -1.210829E+0 -2.600000E+0 -1.183742E+0 -1.228072E+0 -1.141654E+0 -2.500000E+0 -1.114811E+0 -1.159057E+0 -1.072547E+0 -2.400000E+0 -1.045953E+0 -1.090117E+0 -1.003526E+0 -2.300000E+0 -9.771798E-1 -1.021263E+0 -9.346157E-1 -2.200000E+0 -9.085084E-1 -9.525058E-1 -8.658489E-1 -2.100000E+0 -8.399584E-1 -8.838594E-1 -7.972586E-1 -2.000000E+0 -7.715549E-1 -8.153412E-1 -7.288721E-1 -1.900000E+0 -7.033275E-1 -7.469731E-1 -6.607062E-1 -1.800000E+0 -6.353108E-1 -6.787830E-1 -5.927705E-1 -1.700000E+0 -5.675436E-1 -6.108068E-1 -5.250768E-1 -1.600000E+0 -5.000737E-1 -5.430928E-1 -4.576501E-1 -1.500000E+0 -4.329648E-1 -4.757070E-1 -3.905433E-1 -1.400000E+0 -3.663111E-1 -4.087430E-1 -3.238544E-1 -1.300000E+0 -3.002640E-1 -3.423395E-1 -2.577614E-1 -1.200000E+0 -2.350843E-1 -2.767182E-1 -1.926053E-1 -1.100000E+0 -1.712675E-1 -2.122439E-1 -1.291294E-1 -1.000000E+0 -1.099012E-1 -1.496160E-1 -6.940649E-2 -9.000000E-1 -5.400246E-2 -9.036798E-2 -2.229402E-2 -8.000000E-1 -1.452390E-2 -3.868380E-2 -9.405708E-3 -7.000000E-1 -4.914644E-3 -6.881070E-3 -5.711362E-3 -6.000000E-1 -2.698023E-3 -5.597859E-4 -1.833638E-3 -5.000000E-1 -7.087548E-4 -8.242837E-5 -2.142926E-4 -4.000000E-1 -7.362154E-5 -9.331477E-6 -8.237472E-6 -3.000000E-1 -3.859217E-6 -6.446109E-7 -1.397837E-7 -2.000000E-1 -1.257064E-7 -3.325866E-8 -1.563843E-9 -1.000000E-1 -2.990859E-9 -1.339752E-9 -1.883657E-11 1.000000E-1 6.706982E-12 7.098627E-12 -4.916720E-12 2.000000E-1 9.831663E-12 1.031955E-11 -4.344219E-12 3.000000E-1 1.125155E-11 1.167255E-11 -3.775036E-12 4.000000E-1 1.250394E-11 1.291966E-11 -3.203882E-12 5.000000E-1 1.381950E-11 1.411382E-11 -2.634892E-12 6.000000E-1 1.500355E-11 1.517608E-11 -2.064016E-12 7.000000E-1 1.617584E-11 1.628353E-11 -1.608491E-12 8.000000E-1 1.745859E-11 1.761524E-11 -9.237056E-13 9.000000E-1 1.873812E-11 1.848877E-11 -2.389200E-13 1.000000E+0 1.989964E-11 1.969935E-11 2.164935E-13 1.100000E+0 2.128897E-11 2.079714E-11 7.873702E-13 1.200000E+0 2.222200E-11 2.189271E-11 1.584732E-12 1.300000E+0 2.338152E-11 2.310152E-11 2.154499E-12 1.400000E+0 2.476774E-11 2.431011E-11 2.497336E-12 1.500000E+0 2.592682E-11 2.529021E-11 2.840172E-12 1.600000E+0 2.708589E-11 2.672618E-11 3.638645E-12 1.700000E+0 2.824430E-11 2.747891E-11 3.981260E-12 1.800000E+0 2.962919E-11 2.868639E-11 4.550582E-12 1.900000E+0 3.056178E-11 2.966560E-11 5.575984E-12 2.000000E+0 3.194689E-11 3.087308E-11 5.918821E-12 2.100000E+0 3.333378E-11 3.185408E-11 6.717293E-12 2.200000E+0 3.472112E-11 3.306289E-11 7.059242E-12 2.300000E+0 3.520029E-11 3.426992E-11 7.856826E-12 2.400000E+0 3.658984E-11 3.593392E-11 8.654411E-12 2.500000E+0 3.843592E-11 3.668976E-11 9.451107E-12 2.600000E+0 3.891998E-11 3.790035E-11 9.794832E-12 2.700000E+0 4.031619E-11 3.865708E-11 9.682477E-12 2.800000E+0 4.171508E-11 4.032552E-11 1.048006E-11 2.900000E+0 4.266365E-11 4.108536E-11 1.082290E-11 3.000000E+0 4.407186E-11 4.230394E-11 1.116573E-11 3.100000E+0 4.548628E-11 4.307132E-11 1.241807E-11 3.200000E+0 4.644951E-11 4.429435E-11 1.275957E-11 3.300000E+0 4.787948E-11 4.597967E-11 1.310418E-11 3.400000E+0 4.886314E-11 4.675815E-11 1.344613E-11 3.500000E+0 5.031264E-11 4.845369E-11 1.424372E-11 3.600000E+0 5.177636E-11 4.925038E-11 1.458744E-11 3.700000E+0 5.280043E-11 5.050715E-11 1.583889E-11 3.800000E+0 5.384493E-11 5.132073E-11 1.664002E-11 3.900000E+0 5.581846E-11 5.260503E-11 1.697931E-11 4.000000E+0 5.690826E-11 5.390088E-11 1.732392E-11 4.100000E+0 5.802914E-11 5.521628E-11 1.857803E-11 4.200000E+0 6.008971E-11 5.609824E-11 1.891731E-11 4.300000E+0 6.128431E-11 5.791279E-11 1.926192E-11 4.400000E+0 6.343015E-11 5.929834E-11 1.869527E-11 4.500000E+0 6.381029E-11 6.026291E-11 1.995026E-11 4.600000E+0 6.515499E-11 6.080558E-11 2.120171E-11 4.700000E+0 6.838441E-11 6.320722E-11 2.063416E-11 4.800000E+0 6.895995E-11 6.474465E-11 2.279776E-11 4.900000E+0 7.143175E-11 6.542056E-11 2.223022E-11 5.000000E+0 7.399770E-11 6.706458E-11 2.439471E-11 | [POWER Clamp] 0.0 7.399770E-11 6.026291E-11 2.611689E-11 -10.000000E-2 7.393464E-11 6.080558E-11 2.646150E-11 -2.000000E-1 7.671286E-11 6.321077E-11 2.680789E-11 -3.000000E-1 7.960743E-11 6.474465E-11 2.715339E-11 -4.000000E-1 8.173373E-11 6.542233E-11 2.840839E-11 -5.000000E-1 8.490986E-11 6.706458E-11 2.784439E-11 -6.000000E-1 8.733903E-11 6.786127E-11 2.909761E-11 -7.000000E-1 8.902834E-11 7.054002E-11 2.944578E-11 -8.000000E-1 9.272671E-11 7.239009E-11 3.070344E-11 -9.000000E-1 9.662671E-11 7.340883E-11 3.014211E-11 -1.000000E+0 9.983392E-11 7.633716E-11 3.139800E-11 -1.100000E+0 1.032756E-10 7.754508E-11 3.174616E-11 -1.200000E+0 1.078764E-10 7.976730E-11 3.300382E-11 -1.300000E+0 1.118332E-10 8.210410E-11 3.244516E-11 -1.400000E+0 1.160760E-10 8.456613E-11 3.460698E-11 -1.500000E+0 1.215321E-10 8.716139E-11 3.405098E-11 -1.600000E+0 1.264020E-10 8.989787E-11 3.531220E-11 -1.700000E+0 1.316121E-10 9.188117E-11 3.475620E-11 -1.800000E+0 1.371783E-10 9.493206E-11 3.692513E-11 -1.900000E+0 1.440323E-10 9.815970E-11 3.727685E-11 -2.000000E+0 1.503846E-10 1.015747E-10 3.672440E-11 -2.100000E+0 1.571578E-10 1.060911E-10 3.889689E-11 -2.200000E+0 1.652811E-10 1.099076E-10 3.925216E-11 -2.300000E+0 1.729532E-10 1.139409E-10 3.960921E-11 -2.400000E+0 1.811173E-10 1.172946E-10 3.996092E-11 -2.500000E+0 1.906972E-10 1.227143E-10 4.032152E-11 -2.600000E+0 1.989857E-10 1.265690E-10 4.067857E-11 -2.700000E+0 2.096439E-10 1.316032E-10 4.285816E-11 -2.800000E+0 2.208793E-10 1.369127E-10 4.139977E-11 -2.900000E+0 2.317986E-10 1.416094E-10 4.357403E-11 -3.000000E+0 2.433449E-10 1.484324E-10 4.393996E-11 -3.100000E+0 2.555343E-10 1.537543E-10 4.430412E-11 -3.200000E+0 2.683898E-10 1.603198E-10 4.284928E-11 -3.300000E+0 2.837499E-10 1.681428E-10 4.321166E-11 -3.400000E+0 2.980069E-10 1.735945E-10 4.539835E-11 -3.500000E+0 3.130065E-10 1.821476E-10 4.576606E-11 -3.600000E+0 3.287681E-10 1.892708E-10 4.795986E-11 -3.700000E+0 3.453149E-10 1.977032E-10 4.832934E-11 -3.800000E+0 3.644907E-10 2.065441E-10 4.869349E-11 -3.900000E+0 3.826823E-10 2.167333E-10 4.725287E-11 -4.000000E+0 3.999148E-10 2.264553E-10 4.944312E-11 -4.100000E+0 4.198490E-10 2.357208E-10 5.164047E-11 -4.200000E+0 4.406875E-10 2.463647E-10 5.020162E-11 -4.300000E+0 4.642722E-10 2.574900E-10 5.057288E-11 -4.400000E+0 4.888179E-10 2.682157E-10 5.095657E-11 -4.500000E+0 5.125269E-10 2.821725E-10 5.497647E-11 -4.600000E+0 5.354153E-10 2.930207E-10 5.353762E-11 -4.700000E+0 5.611493E-10 3.062297E-10 5.210587E-11 -4.800000E+0 5.897505E-10 3.199858E-10 5.249312E-11 -4.900000E+0 6.194263E-10 3.361347E-10 5.469936E-11 -5.000000E+0 6.483898E-10 3.492353E-10 5.690914E-11 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Enable Active-Low Polarity Non-Inverting C_comp 4pf NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [Pullup] -5.000000E+0 1.086031E-1 3.933803E-2 1.988963E-1 -4.800000E+0 1.135368E-1 3.953167E-2 2.454651E-1 -4.700000E+0 1.195419E-1 4.023957E-2 2.548107E-1 -4.500000E+0 1.486499E-1 4.481563E-2 2.606215E-1 -4.400000E+0 1.694843E-1 5.105749E-2 2.654577E-1 -4.200000E+0 1.833606E-1 8.020837E-2 3.063363E-1 -4.100000E+0 1.860455E-1 9.226916E-2 5.263069E-1 -3.900000E+0 1.985509E-1 9.797902E-2 5.269692E-1 -3.800000E+0 2.274752E-1 9.951764E-2 5.199992E-1 -3.600000E+0 4.006697E-1 1.076684E-1 5.009435E-1 -3.500000E+0 3.994958E-1 1.466488E-1 4.897559E-1 -3.300000E+0 3.876826E-1 2.583249E-1 4.651760E-1 -3.200000E+0 3.792823E-1 2.584684E-1 4.520429E-1 -3.000000E+0 3.595786E-1 2.511467E-1 4.245241E-1 -2.900000E+0 3.486886E-1 2.453981E-1 4.102634E-1 -2.700000E+0 3.254654E-1 2.314718E-1 3.809844E-1 -2.600000E+0 3.133018E-1 2.236509E-1 3.660485E-1 -2.400000E+0 2.881845E-1 2.068465E-1 3.357722E-1 -2.300000E+0 2.753297E-1 1.980123E-1 3.205101E-1 -2.100000E+0 2.492389E-1 1.797546E-1 2.900026E-1 -2.000000E+0 2.360817E-1 1.704156E-1 2.748309E-1 -1.800000E+0 2.097572E-1 1.514876E-1 2.444748E-1 -1.700000E+0 1.966487E-1 1.419730E-1 2.292630E-1 -1.500000E+0 1.705182E-1 1.230366E-1 1.987757E-1 -1.400000E+0 1.574927E-1 1.136432E-1 1.835106E-1 -1.200000E+0 1.315512E-1 9.502561E-2 1.530138E-1 -1.100000E+0 1.186662E-1 8.581141E-2 1.378819E-1 -9.000000E-1 9.332960E-2 6.763577E-2 1.095174E-1 -8.000000E-1 8.135131E-2 5.874398E-2 9.716407E-2 -6.000000E-1 6.024207E-2 4.209283E-2 7.272571E-2 -5.000000E-1 5.003525E-2 3.474242E-2 6.053707E-2 -3.000000E-1 2.980647E-2 2.056383E-2 3.622638E-2 -2.000000E-1 1.979201E-2 1.360896E-2 2.411202E-2 0.0 1.755271E-10 1.406262E-10 7.111822E-11 2.000000E-1 -1.920567E-2 -1.302293E-2 -2.352565E-2 3.000000E-1 -2.850029E-2 -1.926114E-2 -3.491935E-2 5.000000E-1 -4.646256E-2 -3.118266E-2 -5.695784E-2 6.000000E-1 -5.512588E-2 -3.686256E-2 -6.759828E-2 8.000000E-1 -7.180578E-2 -4.765195E-2 -8.811053E-2 9.000000E-1 -7.981782E-2 -5.275796E-2 -9.797789E-2 1.100000E+0 -9.517452E-2 -6.238387E-2 -1.169239E-1 1.200000E+0 -1.025145E-1 -6.690033E-2 -1.259981E-1 1.400000E+0 -1.165059E-1 -7.533186E-2 -1.433378E-1 1.500000E+0 -1.231526E-1 -7.924376E-2 -1.515990E-1 1.700000E+0 -1.357363E-1 -8.645278E-2 -1.672935E-1 1.800000E+0 -1.416688E-1 -8.974760E-2 -1.747227E-1 2.000000E+0 -1.528041E-1 -9.571457E-2 -1.887358E-1 2.100000E+0 -1.580030E-1 -9.838691E-2 -1.953164E-1 2.300000E+0 -1.676550E-1 -1.031162E-1 -2.076186E-1 2.400000E+0 -1.721059E-1 -1.051800E-1 -2.133385E-1 2.600000E+0 -1.802559E-1 -1.087378E-1 -2.239150E-1 2.700000E+0 -1.839571E-1 -1.102528E-1 -2.287733E-1 2.900000E+0 -1.906271E-1 -1.128289E-1 -2.376428E-1 3.000000E+0 -1.936080E-1 -1.139263E-1 -2.416638E-1 3.200000E+0 -1.989112E-1 -1.158328E-1 -2.489189E-1 3.300000E+0 -2.012619E-1 -1.166750E-1 -2.521768E-1 3.500000E+0 -2.054490E-1 -1.182012E-1 -2.580289E-1 3.600000E+0 -2.073234E-1 -1.189034E-1 -2.606578E-1 3.800000E+0 -2.107227E-1 -1.202171E-1 -2.654082E-1 3.900000E+0 -2.122775E-1 -1.208369E-1 -2.675620E-1 4.100000E+0 -2.151554E-1 -1.220168E-1 -2.714966E-1 4.200000E+0 -2.164962E-1 -1.225810E-1 -2.733009E-1 4.400000E+0 -2.190143E-1 -1.236651E-1 -2.766327E-1 4.500000E+0 -2.202016E-1 -1.241873E-1 -2.781764E-1 4.700000E+0 -2.224526E-1 -1.251966E-1 -2.810534E-1 4.800000E+0 -2.235224E-1 -1.256853E-1 -2.823981E-1 5.000000E+0 -2.255639E-1 -1.266639E-1 -2.849241E-1 5.200000E+0 -2.274883E-1 -1.314550E-1 -2.872587E-1 5.300000E+0 -2.284120E-1 -1.552217E-1 -2.883629E-1 5.500000E+0 -2.303875E-1 -2.768112E-1 -2.904594E-1 5.600000E+0 -2.319434E-1 -3.559805E-1 -2.914568E-1 5.800000E+0 -2.406057E-1 -5.242050E-1 -2.933606E-1 5.900000E+0 -2.709134E-1 -6.107301E-1 -2.942726E-1 6.100000E+0 -3.792718E-1 -7.862949E-1 -2.965191E-1 6.200000E+0 -4.560589E-1 -8.749166E-1 -2.987113E-1 6.400000E+0 -6.241993E-1 -1.053270E+0 -3.096829E-1 6.500000E+0 -7.110279E-1 -1.142867E+0 -3.465155E-1 6.700000E+0 -8.871647E-1 -1.322682E+0 -4.522080E-1 6.800000E+0 -9.760192E-1 -1.412840E+0 -5.260842E-1 7.000000E+0 -1.154729E+0 -1.593551E+0 -6.956025E-1 7.100000E+0 -1.244454E+0 -1.684072E+0 -7.833010E-1 7.300000E+0 -1.424441E+0 -1.865387E+0 -9.609226E-1 7.400000E+0 -1.514650E+0 -1.956162E+0 -1.050405E+0 7.600000E+0 -1.695402E+0 -2.137910E+0 -1.230192E+0 7.700000E+0 -1.785918E+0 -2.228872E+0 -1.320385E+0 7.900000E+0 -1.967176E+0 -2.410948E+0 -1.501202E+0 8.000000E+0 -2.057904E+0 -2.502053E+0 -1.591782E+0 8.200000E+0 -2.239522E+0 -2.684383E+0 -1.773205E+0 8.300000E+0 -2.330404E+0 -2.775602E+0 -1.864026E+0 8.500000E+0 -2.512291E+0 -2.958136E+0 -2.045847E+0 8.600000E+0 -2.603289E+0 -3.049446E+0 -2.136834E+0 8.800000E+0 -2.785385E+0 -3.232146E+0 -2.318936E+0 8.900000E+0 -2.876476E+0 -3.323532E+0 -2.410044E+0 9.100000E+0 -3.058737E+0 -3.506370E+0 -2.592355E+0 9.200000E+0 -3.149903E+0 -3.597820E+0 -2.683553E+0 9.400000E+0 -3.332298E+0 -3.780775E+0 -2.866026E+0 9.500000E+0 -3.423525E+0 -3.872279E+0 -2.957295E+0 9.700000E+0 -3.606031E+0 -4.055334E+0 -3.139896E+0 9.800000E+0 -3.697309E+0 -4.146884E+0 -3.231224E+0 1.000000E+1 -3.879908E+0 -4.330026E+0 -3.413930E+0 | [Pulldown] -5.000000E+0 -3.724486E+0 -3.786857E+0 -3.675131E+0 -4.800000E+0 -3.542325E+0 -3.604132E+0 -3.492733E+0 -4.700000E+0 -3.451269E+0 -3.512798E+0 -3.401556E+0 -4.500000E+0 -3.269214E+0 -3.330192E+0 -3.219250E+0 -4.400000E+0 -3.178216E+0 -3.238921E+0 -3.128123E+0 -4.200000E+0 -2.996286E+0 -3.056454E+0 -2.945927E+0 -4.100000E+0 -2.905357E+0 -2.965259E+0 -2.854860E+0 -3.900000E+0 -2.723580E+0 -2.782958E+0 -2.672798E+0 -3.800000E+0 -2.632735E+0 -2.691854E+0 -2.581805E+0 -3.600000E+0 -2.451144E+0 -2.509754E+0 -2.399907E+0 -3.500000E+0 -2.360403E+0 -2.418763E+0 -2.309006E+0 -3.300000E+0 -2.179048E+0 -2.236913E+0 -2.127318E+0 -3.200000E+0 -2.088440E+0 -2.146062E+0 -2.036538E+0 -3.000000E+0 -1.907388E+0 -1.964532E+0 -1.855129E+0 -2.900000E+0 -1.816955E+0 -1.873863E+0 -1.764513E+0 -2.700000E+0 -1.636313E+0 -1.692751E+0 -1.583496E+0 -2.600000E+0 -1.546121E+0 -1.602326E+0 -1.493116E+0 -2.400000E+0 -1.366062E+0 -1.421790E+0 -1.312689E+0 -2.300000E+0 -1.276227E+0 -1.331709E+0 -1.222684E+0 -2.100000E+0 -1.097068E+0 -1.152015E+0 -1.043260E+0 -2.000000E+0 -1.007814E+0 -1.062455E+0 -9.539511E-1 -1.800000E+0 -8.302364E-1 -8.841051E-1 -7.766803E-1 -1.700000E+0 -7.421057E-1 -7.954307E-1 -6.892164E-1 -1.500000E+0 -5.681177E-1 -6.195639E-1 -5.210661E-1 -1.400000E+0 -4.831674E-1 -5.327110E-1 -4.473975E-1 -1.200000E+0 -3.254221E-1 -3.629843E-1 -3.172097E-1 -1.100000E+0 -2.598746E-1 -2.819203E-1 -2.542823E-1 -9.000000E-1 -1.462537E-1 -1.428521E-1 -1.459565E-1 -8.000000E-1 -1.064639E-1 -9.373925E-2 -1.242840E-1 -6.000000E-1 -7.601123E-2 -5.170490E-2 -9.214665E-2 -5.000000E-1 -6.303544E-2 -4.297081E-2 -7.679106E-2 -3.000000E-1 -3.796838E-2 -2.580506E-2 -4.648368E-2 -2.000000E-1 -2.539427E-2 -1.720287E-2 -3.113045E-2 0.0 -2.181841E-11 -4.043631E-11 -2.318210E-11 2.000000E-1 2.486342E-2 1.656382E-2 3.069170E-2 3.000000E-1 3.677977E-2 2.439350E-2 4.549449E-2 5.000000E-1 5.956507E-2 3.915049E-2 7.398247E-2 6.000000E-1 7.042783E-2 4.607910E-2 8.765540E-2 8.000000E-1 9.107931E-2 5.904078E-2 1.138294E-1 9.000000E-1 1.008627E-1 6.507590E-2 1.263187E-1 1.100000E+0 1.193323E-1 7.626029E-2 1.500731E-1 1.200000E+0 1.280134E-1 8.141182E-2 1.613265E-1 1.400000E+0 1.442546E-1 9.083829E-2 1.825537E-1 1.500000E+0 1.518080E-1 9.511422E-2 1.925133E-1 1.700000E+0 1.657570E-1 1.027891E-1 2.110794E-1 1.800000E+0 1.721385E-1 1.061837E-1 2.196617E-1 2.000000E+0 1.836591E-1 1.120628E-1 2.353359E-1 2.100000E+0 1.887625E-1 1.145321E-1 2.423746E-1 2.300000E+0 1.975271E-1 1.185004E-1 2.546617E-1 2.400000E+0 2.011310E-1 1.200114E-1 2.598136E-1 2.600000E+0 2.067284E-1 1.222289E-1 2.679574E-1 2.700000E+0 2.087823E-1 1.230241E-1 2.709773E-1 2.900000E+0 2.117432E-1 1.242001E-1 2.753043E-1 3.000000E+0 2.128052E-1 1.246448E-1 2.768282E-1 3.200000E+0 2.143988E-1 1.253532E-1 2.790619E-1 3.300000E+0 2.150130E-1 1.256434E-1 2.799010E-1 3.500000E+0 2.160086E-1 1.261389E-1 2.812313E-1 3.600000E+0 2.164231E-1 1.263550E-1 2.817735E-1 3.800000E+0 2.171390E-1 1.267425E-1 2.826941E-1 3.900000E+0 2.174545E-1 1.269190E-1 2.830936E-1 4.100000E+0 2.180250E-1 1.272468E-1 2.838064E-1 4.200000E+0 2.182872E-1 1.274009E-1 2.841300E-1 4.400000E+0 2.187791E-1 1.276955E-1 2.847308E-1 4.500000E+0 2.190136E-1 1.278381E-1 2.850144E-1 4.700000E+0 2.194705E-1 1.281189E-1 2.855621E-1 4.800000E+0 2.196970E-1 1.282591E-1 2.858315E-1 5.000000E+0 2.201571E-1 1.285455E-1 2.863752E-1 5.200000E+0 2.206419E-1 1.291354E-1 2.869446E-1 5.300000E+0 2.209000E-1 1.304859E-1 2.872468E-1 5.500000E+0 2.214630E-1 1.346953E-1 2.879048E-1 5.600000E+0 2.217750E-1 1.370537E-1 2.882692E-1 5.800000E+0 2.224921E-1 1.419855E-1 2.890944E-1 5.900000E+0 2.231917E-1 1.445250E-1 2.895676E-1 6.100000E+0 2.289611E-1 1.497219E-1 2.906725E-1 6.200000E+0 2.328097E-1 1.523767E-1 2.913218E-1 6.400000E+0 2.410120E-1 1.578040E-1 2.928665E-1 6.500000E+0 2.452804E-1 1.605816E-1 2.937967E-1 6.700000E+0 2.541073E-1 1.662821E-1 2.993167E-1 6.800000E+0 2.586697E-1 1.692136E-1 3.046247E-1 7.000000E+0 2.681248E-1 1.752627E-1 3.163007E-1 7.100000E+0 2.730354E-1 1.783902E-1 3.224499E-1 7.300000E+0 2.832739E-1 1.848750E-1 3.352894E-1 7.400000E+0 2.886237E-1 1.882409E-1 3.419879E-1 7.600000E+0 2.998403E-1 1.952363E-1 3.559913E-1 7.700000E+0 3.057288E-1 1.988691E-1 3.633198E-1 7.900000E+0 3.181169E-1 2.064004E-1 3.786914E-1 8.000000E+0 3.246346E-1 2.102886E-1 3.867579E-1 8.200000E+0 3.383548E-1 2.182482E-1 4.037055E-1 8.300000E+0 3.455685E-1 2.222686E-1 4.126050E-1 8.500000E+0 3.607193E-1 2.300944E-1 4.312928E-1 8.600000E+0 3.686569E-1 2.335639E-1 4.410923E-1 8.800000E+0 3.852383E-1 2.338911E-1 4.616211E-1 8.900000E+0 3.938644E-1 2.240470E-1 4.723537E-1 9.100000E+0 4.116992E-1 2.127624E-1 4.947540E-1 9.200000E+0 4.208390E-1 2.138566E-1 5.064170E-1 9.400000E+0 4.391370E-1 2.218643E-1 5.306474E-1 9.500000E+0 4.477237E-1 2.272830E-1 5.432021E-1 9.700000E+0 4.546350E-1 2.396883E-1 5.691471E-1 9.800000E+0 4.483804E-1 2.465059E-1 5.825145E-1 1.000000E+1 4.457709E-1 2.611798E-1 6.099624E-1 | [Ramp] dV/dt_r 2.516E+0/2.107E-10 2.070E+0/3.873E-10 2.860E+0/1.602E-10 dV/dt_f 2.595E+0/3.201E-10 2.128E+0/6.309E-10 2.934E+0/2.465E-10 | [Falling Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 5.000000E+0 4.500000E+0 5.500000E+0 1.010101E-10 5.000000E+0 4.499971E+0 5.500011E+0 2.020202E-10 5.000039E+0 4.500021E+0 5.500040E+0 3.030303E-10 5.000127E+0 4.500094E+0 5.500123E+0 4.040404E-10 5.000219E+0 4.500170E+0 5.500538E+0 5.050505E-10 5.000400E+0 4.500332E+0 5.501396E+0 6.060606E-10 5.002636E+0 4.500595E+0 5.504595E+0 7.070707E-10 5.010669E+0 4.501536E+0 5.515184E+0 8.080808E-10 5.019747E+0 4.505767E+0 5.526292E+0 9.090909E-10 5.022879E+0 4.512364E+0 5.546039E+0 1.010101E-9 5.061793E+0 4.517229E+0 5.484713E+0 1.111111E-9 4.986254E+0 4.512722E+0 4.855176E+0 1.212121E-9 4.634346E+0 4.532715E+0 3.694192E+0 1.313131E-9 3.843489E+0 4.563886E+0 2.388317E+0 1.414141E-9 2.913375E+0 4.518211E+0 1.526607E+0 1.515152E-9 2.033453E+0 4.402871E+0 1.109942E+0 1.616162E-9 1.491886E+0 4.147041E+0 8.674656E-1 1.717172E-9 1.202784E+0 3.722462E+0 8.309478E-1 1.818182E-9 1.049527E+0 3.292414E+0 7.953205E-1 1.919192E-9 9.363939E-1 2.837455E+0 7.706942E-1 2.020202E-9 9.070357E-1 2.405119E+0 7.534709E-1 2.121212E-9 8.796619E-1 2.075056E+0 7.403211E-1 2.222222E-9 8.566012E-1 1.818634E+0 7.271713E-1 2.323232E-9 8.392241E-1 1.666168E+0 7.154215E-1 2.424242E-9 8.273232E-1 1.513702E+0 7.086871E-1 2.525253E-9 8.154222E-1 1.361236E+0 7.032454E-1 2.626263E-9 8.035213E-1 1.239770E+0 6.988351E-1 2.727273E-9 7.924452E-1 1.206987E+0 6.952083E-1 2.828283E-9 7.847718E-1 1.177433E+0 6.915814E-1 2.929293E-9 7.801128E-1 1.153033E+0 6.879546E-1 3.030303E-9 7.754538E-1 1.128634E+0 6.845619E-1 3.131313E-9 7.707948E-1 1.107943E+0 6.820989E-1 3.232323E-9 7.664413E-1 1.095509E+0 6.804883E-1 3.333333E-9 7.631690E-1 1.083074E+0 6.788778E-1 3.434343E-9 7.607733E-1 1.070639E+0 6.772673E-1 3.535354E-9 7.583776E-1 1.058204E+0 6.757674E-1 3.636364E-9 7.559820E-1 1.048205E+0 6.746530E-1 3.737374E-9 7.537926E-1 1.042537E+0 6.738587E-1 3.838384E-9 7.522447E-1 1.036868E+0 6.730643E-1 3.939394E-9 7.511703E-1 1.031200E+0 6.722700E-1 4.040404E-9 7.500960E-1 1.025531E+0 6.715399E-1 4.141414E-9 7.490217E-1 1.020927E+0 6.710103E-1 4.242424E-9 7.480212E-1 1.017855E+0 6.706307E-1 4.343434E-9 7.472260E-1 1.014782E+0 6.702511E-1 4.444444E-9 7.465681E-1 1.011709E+0 6.698715E-1 4.545455E-9 7.459102E-1 1.008637E+0 6.695228E-1 4.646465E-9 7.452523E-1 1.006255E+0 6.692620E-1 4.747475E-9 7.446737E-1 1.004683E+0 6.690598E-1 4.848485E-9 7.442957E-1 1.003111E+0 6.688576E-1 4.949495E-9 7.440379E-1 1.001540E+0 6.686555E-1 5.050505E-9 7.437802E-1 9.999678E-1 6.684742E-1 5.151515E-9 7.435225E-1 9.987391E-1 6.683475E-1 5.252525E-9 7.432760E-1 9.978401E-1 6.682532E-1 5.353535E-9 7.430555E-1 9.969410E-1 6.681588E-1 5.454545E-9 7.428490E-1 9.960419E-1 6.680645E-1 5.555556E-9 7.426425E-1 9.951428E-1 6.679782E-1 5.656566E-9 7.424359E-1 9.944852E-1 6.679113E-1 5.757576E-9 7.422663E-1 9.940172E-1 6.678545E-1 5.858586E-9 7.421760E-1 9.935493E-1 6.677978E-1 5.959596E-9 7.421230E-1 9.930813E-1 6.677411E-1 6.060606E-9 7.420700E-1 9.926134E-1 6.676923E-1 6.161616E-9 7.420170E-1 9.922594E-1 6.676618E-1 6.262626E-9 7.419583E-1 9.919784E-1 6.676396E-1 6.363636E-9 7.418882E-1 9.916973E-1 6.676174E-1 6.464646E-9 7.418133E-1 9.914163E-1 6.675951E-1 6.565657E-9 7.417385E-1 9.911352E-1 6.675739E-1 6.666667E-9 7.416637E-1 9.909453E-1 6.675548E-1 6.767677E-9 7.416094E-1 9.908023E-1 6.675365E-1 6.868687E-9 7.415937E-1 9.906593E-1 6.675182E-1 6.969697E-9 7.415915E-1 9.905164E-1 6.674999E-1 7.070707E-9 7.415892E-1 9.903734E-1 6.674854E-1 7.171717E-9 7.415870E-1 9.902680E-1 6.674785E-1 7.272727E-9 7.415753E-1 9.901780E-1 6.674741E-1 7.373737E-9 7.415470E-1 9.900879E-1 6.674696E-1 7.474747E-9 7.415139E-1 9.899979E-1 6.674652E-1 7.575758E-9 7.414808E-1 9.899079E-1 6.674601E-1 7.676768E-9 7.414476E-1 9.898528E-1 6.674536E-1 7.777778E-9 7.414279E-1 9.898088E-1 6.674468E-1 7.878788E-9 7.414307E-1 9.897648E-1 6.674400E-1 7.979798E-9 7.414387E-1 9.897208E-1 6.674332E-1 8.080808E-9 7.414468E-1 9.896768E-1 6.674285E-1 8.181818E-9 7.414548E-1 9.896440E-1 6.674277E-1 8.282828E-9 7.414540E-1 9.896139E-1 6.674278E-1 8.383838E-9 7.414388E-1 9.895837E-1 6.674278E-1 8.484848E-9 7.414212E-1 9.895536E-1 6.674278E-1 8.585859E-9 7.414035E-1 9.895235E-1 6.674267E-1 8.686869E-9 7.413858E-1 9.895058E-1 6.674235E-1 8.787879E-9 7.413779E-1 9.894901E-1 6.674201E-1 8.888889E-9 7.413850E-1 9.894744E-1 6.674166E-1 8.989899E-9 7.413939E-1 9.894587E-1 6.674131E-1 9.090909E-9 7.414029E-1 9.894430E-1 6.674113E-1 9.191919E-9 7.414118E-1 9.894334E-1 6.674124E-1 9.292929E-9 7.414127E-1 9.894244E-1 6.674138E-1 9.393939E-9 7.414016E-1 9.894153E-1 6.674152E-1 9.494949E-9 7.413896E-1 9.894063E-1 6.674165E-1 9.595960E-9 7.413777E-1 9.893973E-1 6.674162E-1 9.696970E-9 7.413658E-1 9.893921E-1 6.674132E-1 9.797980E-9 7.413655E-1 9.893871E-1 6.674101E-1 9.898990E-9 7.413816E-1 9.893820E-1 6.674070E-1 1.000000E-8 7.413981E-1 9.893769E-1 6.674038E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 4.077907E+0 3.314000E+0 4.650647E+0 1.010101E-10 4.077920E+0 3.314005E+0 4.650670E+0 2.020202E-10 4.077964E+0 3.314049E+0 4.650694E+0 3.030303E-10 4.077987E+0 3.314076E+0 4.650727E+0 4.040404E-10 4.077947E+0 3.314099E+0 4.650826E+0 5.050505E-10 4.077952E+0 3.313995E+0 4.651105E+0 6.060606E-10 4.078943E+0 3.313729E+0 4.652711E+0 7.070707E-10 4.081344E+0 3.313456E+0 4.656152E+0 8.080808E-10 4.077153E+0 3.313087E+0 4.654094E+0 9.090909E-10 4.059079E+0 3.307381E+0 4.632689E+0 1.010101E-9 4.005611E+0 3.290775E+0 4.252304E+0 1.111111E-9 3.448223E+0 3.249299E+0 2.270250E+0 1.212121E-9 2.015968E+0 3.160407E+0 5.344211E-1 1.313131E-9 6.926838E-1 2.883571E+0 9.814795E-2 1.414141E-9 1.791283E-1 2.247823E+0 3.267191E-2 1.515152E-9 5.249473E-2 1.453137E+0 1.566232E-2 1.616162E-9 2.722796E-2 7.320455E-1 1.279563E-2 1.717172E-9 1.637659E-2 3.358592E-1 9.961625E-3 1.818182E-9 1.325383E-2 1.557860E-1 7.912332E-3 1.919192E-9 1.086908E-2 6.073581E-2 6.692978E-3 2.020202E-9 8.941735E-3 4.086880E-2 5.853260E-3 2.121212E-9 7.097677E-3 2.973391E-2 5.105378E-3 2.222222E-9 5.749360E-3 2.004640E-2 4.357497E-3 2.323232E-9 5.072772E-3 1.599490E-2 3.692646E-3 2.424242E-9 4.511192E-3 1.363200E-2 3.311413E-3 2.525253E-9 4.055994E-3 1.126911E-2 2.948048E-3 2.626263E-9 3.621488E-3 8.906214E-3 2.584683E-3 2.727273E-9 3.186981E-3 6.840016E-3 2.221318E-3 2.828283E-9 2.752474E-3 5.715346E-3 1.904162E-3 2.929293E-9 2.368479E-3 5.001430E-3 1.708950E-3 3.030303E-9 2.119163E-3 4.460356E-3 1.521368E-3 3.131313E-9 1.895543E-3 4.023063E-3 1.333786E-3 3.232323E-9 1.671923E-3 3.585770E-3 1.146205E-3 3.333333E-9 1.448303E-3 3.148476E-3 9.888104E-4 3.434343E-9 1.256025E-3 2.729232E-3 8.947313E-4 3.535354E-9 1.131384E-3 2.400762E-3 8.045840E-4 3.636364E-9 1.019371E-3 2.175807E-3 7.144367E-4 3.737374E-9 9.073576E-4 1.950852E-3 6.242894E-4 3.838384E-9 7.953445E-4 1.725896E-3 5.481888E-4 3.939394E-9 7.000958E-4 1.510652E-3 4.959451E-4 4.040404E-9 6.346921E-4 1.340477E-3 4.451699E-4 4.141414E-9 5.747242E-4 1.215121E-3 3.943947E-4 4.242424E-9 5.147563E-4 1.089765E-3 3.436195E-4 4.343434E-9 4.547883E-4 9.644096E-4 3.038557E-4 4.444444E-9 4.049833E-4 8.460729E-4 2.794221E-4 4.545455E-9 3.703033E-4 7.582054E-4 2.559224E-4 4.646465E-9 3.383008E-4 6.966595E-4 2.324227E-4 4.747475E-9 3.062983E-4 6.351136E-4 2.089230E-4 4.848485E-9 2.742958E-4 5.735677E-4 1.888997E-4 4.949495E-9 2.482180E-4 5.148887E-4 1.728737E-4 5.050505E-9 2.295808E-4 4.679694E-4 1.570882E-4 5.151515E-9 2.122178E-4 4.298260E-4 1.413027E-4 5.252525E-9 1.948549E-4 3.916827E-4 1.255172E-4 5.353535E-9 1.774919E-4 3.535393E-4 1.143718E-4 5.454545E-9 1.630292E-4 3.181490E-4 1.076491E-4 5.555556E-9 1.516598E-4 2.935160E-4 1.011886E-4 5.656566E-9 1.407998E-4 2.757656E-4 9.472814E-5 5.757576E-9 1.299398E-4 2.580152E-4 8.826767E-5 5.858586E-9 1.190798E-4 2.402648E-4 8.212643E-5 5.959596E-9 1.112427E-4 2.231525E-4 7.623752E-5 6.060606E-9 1.061544E-4 2.084304E-4 7.036329E-5 6.161616E-9 1.014979E-4 1.950061E-4 6.448907E-5 6.262626E-9 9.684151E-5 1.815818E-4 5.861485E-5 6.363636E-9 9.218508E-5 1.681575E-4 5.521391E-5 6.464646E-9 8.751767E-5 1.562012E-4 5.342916E-5 6.565657E-9 8.284173E-5 1.495434E-4 5.173644E-5 6.666667E-9 7.816452E-5 1.452941E-4 5.004373E-5 6.767677E-9 7.348732E-5 1.410447E-4 4.835102E-5 6.868687E-9 6.881011E-5 1.367954E-4 4.569574E-5 6.969697E-9 6.596923E-5 1.320970E-4 4.252387E-5 7.070707E-9 6.434600E-5 1.258301E-4 3.932343E-5 7.171717E-9 6.289104E-5 1.189775E-4 3.612300E-5 7.272727E-9 6.143608E-5 1.121249E-4 3.292255E-5 7.373737E-9 5.998112E-5 1.052723E-4 3.176200E-5 7.474747E-9 5.775805E-5 9.963645E-5 3.149059E-5 7.575758E-9 5.510104E-5 9.812748E-5 3.126650E-5 7.676768E-9 5.238934E-5 9.785166E-5 3.104240E-5 7.777778E-9 4.967764E-5 9.757585E-5 3.081831E-5 7.878788E-9 4.696593E-5 9.730003E-5 2.911454E-5 7.979798E-9 4.574615E-5 9.632317E-5 2.689583E-5 8.080808E-9 4.524136E-5 9.303025E-5 2.465118E-5 8.181818E-9 4.481617E-5 8.920489E-5 2.240653E-5 8.282828E-9 4.439099E-5 8.537954E-5 2.016188E-5 8.383838E-9 4.396581E-5 8.155418E-5 1.984031E-5 8.484848E-9 4.242312E-5 7.857806E-5 2.003937E-5 8.585859E-9 4.042924E-5 7.834170E-5 2.026258E-5 8.686869E-9 3.839331E-5 7.856028E-5 2.048579E-5 8.787879E-9 3.635738E-5 7.877887E-5 2.070900E-5 8.888889E-9 3.432144E-5 7.899745E-5 1.876863E-5 8.989899E-9 3.376125E-5 7.860599E-5 1.639073E-5 9.090909E-9 3.369796E-5 7.628840E-5 1.399522E-5 9.191919E-9 3.366963E-5 7.376518E-5 1.159971E-5 9.292929E-9 3.364129E-5 7.124195E-5 9.204200E-6 9.393939E-9 3.361295E-5 6.871873E-5 9.980757E-6 9.494949E-9 3.235186E-5 6.676177E-5 1.120487E-5 9.595960E-9 3.074951E-5 6.655784E-5 1.244231E-5 9.696970E-9 2.913333E-5 6.644427E-5 1.367975E-5 9.797980E-9 2.751716E-5 6.633070E-5 1.491719E-5 9.898990E-9 2.590098E-5 6.621713E-5 1.097519E-5 1.000000E-8 3.448545E-5 6.610356E-5 6.586746E-6 | [Rising Waveform] R_fixture=50 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 7.413536E-1 9.892826E-1 6.673997E-1 1.010101E-10 7.413523E-1 9.893151E-1 6.673943E-1 2.020202E-10 7.413138E-1 9.892716E-1 6.673685E-1 3.030303E-10 7.413049E-1 9.892191E-1 6.673674E-1 4.040404E-10 7.413088E-1 9.891694E-1 6.673739E-1 5.050505E-10 7.413144E-1 9.891845E-1 6.674099E-1 6.060606E-10 7.413691E-1 9.891357E-1 6.674681E-1 7.070707E-10 7.418311E-1 9.891012E-1 6.679399E-1 8.080808E-10 7.427739E-1 9.894833E-1 6.693433E-1 9.090909E-10 7.448270E-1 9.905341E-1 6.685079E-1 1.010101E-9 7.428560E-1 9.920423E-1 6.535927E-1 1.111111E-9 7.646597E-1 9.947171E-1 9.872567E-1 1.212121E-9 1.080995E+0 9.930110E-1 2.879096E+0 1.313131E-9 2.386941E+0 9.993084E-1 4.856330E+0 1.414141E-9 4.005536E+0 1.148968E+0 5.305706E+0 1.515152E-9 4.722731E+0 1.671783E+0 5.387551E+0 1.616162E-9 4.842508E+0 2.411087E+0 5.426206E+0 1.717172E-9 4.901817E+0 3.244494E+0 5.451115E+0 1.818182E-9 4.927093E+0 3.875836E+0 5.466835E+0 1.919192E-9 4.947208E+0 4.180040E+0 5.475163E+0 2.020202E-9 4.963510E+0 4.327317E+0 5.481125E+0 2.121212E-9 4.971010E+0 4.383792E+0 5.486953E+0 2.222222E-9 4.976380E+0 4.415390E+0 5.491679E+0 2.323232E-9 4.980172E+0 4.440822E+0 5.494146E+0 2.424242E-9 4.983964E+0 4.453940E+0 5.495987E+0 2.525253E-9 4.987754E+0 4.464090E+0 5.497022E+0 2.626263E-9 4.990870E+0 4.471646E+0 5.497752E+0 2.727273E-9 4.992091E+0 4.479034E+0 5.498483E+0 2.828283E-9 4.993312E+0 4.485655E+0 5.499214E+0 2.929293E-9 4.994533E+0 4.489628E+0 5.499791E+0 3.030303E-9 4.995753E+0 4.491818E+0 5.499921E+0 3.131313E-9 4.996768E+0 4.493549E+0 5.499884E+0 3.232323E-9 4.997330E+0 4.494960E+0 5.499846E+0 3.333333E-9 4.997892E+0 4.496208E+0 5.499808E+0 3.434343E-9 4.998453E+0 4.496993E+0 5.499791E+0 3.535354E-9 4.999015E+0 4.497524E+0 5.499826E+0 3.636364E-9 4.999405E+0 4.498055E+0 5.499878E+0 3.737374E-9 4.999494E+0 4.498586E+0 5.499931E+0 3.838384E-9 4.999584E+0 4.499027E+0 5.499983E+0 3.939394E-9 4.999673E+0 4.499249E+0 5.500012E+0 4.040404E-9 4.999763E+0 4.499359E+0 5.499992E+0 4.141414E-9 4.999825E+0 4.499470E+0 5.499956E+0 4.242424E-9 4.999847E+0 4.499580E+0 5.499919E+0 4.343434E-9 4.999870E+0 4.499670E+0 5.499883E+0 4.444444E-9 4.999893E+0 4.499718E+0 5.499869E+0 4.545455E-9 4.999916E+0 4.499746E+0 5.499893E+0 4.646465E-9 4.999927E+0 4.499774E+0 5.499930E+0 4.747475E-9 4.999925E+0 4.499802E+0 5.499967E+0 4.848485E-9 4.999924E+0 4.499826E+0 5.500005E+0 4.949495E-9 4.999922E+0 4.499841E+0 5.500020E+0 5.050505E-9 4.999920E+0 4.499852E+0 5.500002E+0 5.151515E-9 4.999923E+0 4.499863E+0 5.499975E+0 5.252525E-9 4.999931E+0 4.499875E+0 5.499947E+0 5.353535E-9 4.999938E+0 4.499884E+0 5.499919E+0 5.454545E-9 4.999946E+0 4.499889E+0 5.499912E+0 5.555556E-9 4.999953E+0 4.499893E+0 5.499932E+0 5.656566E-9 4.999955E+0 4.499897E+0 5.499959E+0 5.757576E-9 4.999952E+0 4.499901E+0 5.499987E+0 5.858586E-9 4.999949E+0 4.499904E+0 5.500015E+0 5.959596E-9 4.999946E+0 4.499907E+0 5.500022E+0 6.060606E-9 4.999943E+0 4.499909E+0 5.500007E+0 6.161616E-9 4.999945E+0 4.499911E+0 5.499985E+0 6.262626E-9 4.999951E+0 4.499914E+0 5.499964E+0 6.363636E-9 4.999957E+0 4.499916E+0 5.499942E+0 6.464646E-9 4.999963E+0 4.499918E+0 5.499939E+0 6.565657E-9 4.999969E+0 4.499919E+0 5.499955E+0 6.666667E-9 4.999969E+0 4.499921E+0 5.499976E+0 6.767677E-9 4.999966E+0 4.499923E+0 5.499997E+0 6.868687E-9 4.999963E+0 4.499925E+0 5.500018E+0 6.969697E-9 4.999960E+0 4.499926E+0 5.500021E+0 7.070707E-9 4.999957E+0 4.499927E+0 5.500006E+0 7.171717E-9 4.999960E+0 4.499929E+0 5.499989E+0 7.272727E-9 4.999964E+0 4.499930E+0 5.499971E+0 7.373737E-9 4.999969E+0 4.499931E+0 5.499953E+0 7.474747E-9 4.999974E+0 4.499933E+0 5.499953E+0 7.575758E-9 4.999978E+0 4.499934E+0 5.499968E+0 7.676768E-9 4.999977E+0 4.499935E+0 5.499986E+0 7.777778E-9 4.999975E+0 4.499937E+0 5.500004E+0 7.878788E-9 4.999972E+0 4.499938E+0 5.500021E+0 7.979798E-9 4.999970E+0 4.499939E+0 5.500021E+0 8.080808E-9 4.999967E+0 4.499940E+0 5.500008E+0 8.181818E-9 4.999970E+0 4.499941E+0 5.499992E+0 8.282828E-9 4.999973E+0 4.499942E+0 5.499977E+0 8.383838E-9 4.999977E+0 4.499943E+0 5.499961E+0 8.484848E-9 4.999981E+0 4.499944E+0 5.499963E+0 8.585859E-9 4.999985E+0 4.499945E+0 5.499977E+0 8.686869E-9 4.999983E+0 4.499946E+0 5.499992E+0 8.787879E-9 4.999981E+0 4.499947E+0 5.500007E+0 8.888889E-9 4.999978E+0 4.499948E+0 5.500022E+0 8.989899E-9 4.999976E+0 4.499949E+0 5.500020E+0 9.090909E-9 4.999974E+0 4.499949E+0 5.500008E+0 9.191919E-9 4.999976E+0 4.499950E+0 5.499994E+0 9.292929E-9 4.999979E+0 4.499951E+0 5.499981E+0 9.393939E-9 4.999983E+0 4.499952E+0 5.499967E+0 9.494949E-9 4.999986E+0 4.499953E+0 5.499971E+0 9.595960E-9 4.999989E+0 4.499953E+0 5.499983E+0 9.696970E-9 4.999986E+0 4.499954E+0 5.499996E+0 9.797980E-9 4.999983E+0 4.499955E+0 5.500009E+0 9.898990E-9 4.999980E+0 4.499953E+0 5.500022E+0 1.000000E-8 4.999977E+0 4.499950E+0 5.499977E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 5.989220E-8 1.957629E-5 -5.041342E-6 2.020202E-10 -3.060126E-5 -1.830146E-5 -2.825545E-5 3.030303E-10 -4.340739E-5 -5.812527E-5 -3.049817E-5 4.040404E-10 -4.539312E-5 -9.656606E-5 -2.473718E-5 5.050505E-10 -4.798886E-5 -1.052000E-4 1.614981E-5 6.060606E-10 2.120924E-6 -1.789627E-4 7.933082E-5 7.070707E-10 5.157573E-4 -2.440241E-4 5.630045E-4 8.080808E-10 1.569172E-3 4.024983E-5 2.026774E-3 9.090909E-10 3.720003E-3 1.130139E-3 -1.448309E-3 1.010101E-9 -5.309900E-3 2.924981E-3 -5.941941E-2 1.111111E-9 -6.252979E-2 6.730892E-3 -6.009207E-2 1.212121E-9 -9.838014E-2 3.259622E-3 6.145485E-1 1.313131E-9 1.580017E-1 -2.372856E-2 2.488655E+0 1.414141E-9 1.205728E+0 -6.909680E-2 4.024873E+0 1.515152E-9 2.614466E+0 -1.136320E-1 4.394277E+0 1.616162E-9 3.456779E+0 -1.237091E-1 4.507765E+0 1.717172E-9 3.763632E+0 -1.054399E-2 4.568786E+0 1.818182E-9 3.912330E+0 3.352951E-1 4.591421E+0 1.919192E-9 3.959093E+0 9.062306E-1 4.609362E+0 2.020202E-9 3.992321E+0 1.523208E+0 4.618108E+0 2.121212E-9 4.012566E+0 2.093973E+0 4.624646E+0 2.222222E-9 4.031183E+0 2.545964E+0 4.630153E+0 2.323232E-9 4.042318E+0 2.851660E+0 4.635559E+0 2.424242E-9 4.047537E+0 3.013054E+0 4.639896E+0 2.525253E-9 4.051801E+0 3.120905E+0 4.641920E+0 2.626263E-9 4.054983E+0 3.168011E+0 4.643944E+0 2.727273E-9 4.058165E+0 3.201742E+0 4.645968E+0 2.828283E-9 4.061348E+0 3.225482E+0 4.647930E+0 2.929293E-9 4.064526E+0 3.248918E+0 4.649297E+0 3.030303E-9 4.067161E+0 3.268418E+0 4.649589E+0 3.131313E-9 4.068553E+0 3.277489E+0 4.649882E+0 3.232323E-9 4.069944E+0 3.283796E+0 4.650174E+0 3.333333E-9 4.071335E+0 3.290103E+0 4.650453E+0 3.434343E-9 4.072725E+0 3.296409E+0 4.650607E+0 3.535354E-9 4.073860E+0 3.301548E+0 4.650572E+0 3.636364E-9 4.074530E+0 3.304056E+0 4.650537E+0 3.737374E-9 4.075200E+0 3.305606E+0 4.650502E+0 3.838384E-9 4.075870E+0 3.306781E+0 4.650471E+0 3.939394E-9 4.076539E+0 3.307730E+0 4.650468E+0 4.040404E-9 4.076999E+0 3.308680E+0 4.650503E+0 4.141414E-9 4.077150E+0 3.309629E+0 4.650537E+0 4.242424E-9 4.077300E+0 3.310514E+0 4.650572E+0 4.343434E-9 4.077451E+0 3.311123E+0 4.650603E+0 4.444444E-9 4.077601E+0 3.311488E+0 4.650611E+0 4.545455E-9 4.077693E+0 3.311852E+0 4.650594E+0 4.646465E-9 4.077713E+0 3.312217E+0 4.650577E+0 4.747475E-9 4.077733E+0 3.312556E+0 4.650560E+0 4.848485E-9 4.077753E+0 3.312793E+0 4.650546E+0 4.949495E-9 4.077773E+0 3.312950E+0 4.650549E+0 5.050505E-9 4.077787E+0 3.313108E+0 4.650569E+0 5.151515E-9 4.077794E+0 3.313265E+0 4.650589E+0 5.252525E-9 4.077802E+0 3.313408E+0 4.650608E+0 5.353535E-9 4.077810E+0 3.313495E+0 4.650626E+0 5.454545E-9 4.077818E+0 3.313544E+0 4.650626E+0 5.555556E-9 4.077821E+0 3.313593E+0 4.650613E+0 5.656566E-9 4.077822E+0 3.313643E+0 4.650599E+0 5.757576E-9 4.077823E+0 3.313688E+0 4.650586E+0 5.858586E-9 4.077824E+0 3.313720E+0 4.650575E+0 5.959596E-9 4.077824E+0 3.313743E+0 4.650581E+0 6.060606E-9 4.077827E+0 3.313766E+0 4.650597E+0 6.161616E-9 4.077832E+0 3.313790E+0 4.650614E+0 6.262626E-9 4.077836E+0 3.313810E+0 4.650631E+0 6.363636E-9 4.077840E+0 3.313821E+0 4.650645E+0 6.464646E-9 4.077845E+0 3.313828E+0 4.650642E+0 6.565657E-9 4.077846E+0 3.313835E+0 4.650629E+0 6.666667E-9 4.077846E+0 3.313841E+0 4.650616E+0 6.767677E-9 4.077846E+0 3.313849E+0 4.650604E+0 6.868687E-9 4.077846E+0 3.313859E+0 4.650593E+0 6.969697E-9 4.077845E+0 3.313871E+0 4.650600E+0 7.070707E-9 4.077848E+0 3.313884E+0 4.650615E+0 7.171717E-9 4.077851E+0 3.313896E+0 4.650629E+0 7.272727E-9 4.077854E+0 3.313904E+0 4.650643E+0 7.373737E-9 4.077858E+0 3.313903E+0 4.650655E+0 7.474747E-9 4.077861E+0 3.313898E+0 4.650649E+0 7.575758E-9 4.077862E+0 3.313894E+0 4.650638E+0 7.676768E-9 4.077861E+0 3.313889E+0 4.650626E+0 7.777778E-9 4.077861E+0 3.313887E+0 4.650614E+0 7.878788E-9 4.077860E+0 3.313893E+0 4.650605E+0 7.979798E-9 4.077860E+0 3.313901E+0 4.650613E+0 8.080808E-9 4.077862E+0 3.313910E+0 4.650625E+0 8.181818E-9 4.077865E+0 3.313918E+0 4.650638E+0 8.282828E-9 4.077867E+0 3.313924E+0 4.650650E+0 8.383838E-9 4.077870E+0 3.313922E+0 4.650660E+0 8.484848E-9 4.077873E+0 3.313918E+0 4.650653E+0 8.585859E-9 4.077873E+0 3.313914E+0 4.650642E+0 8.686869E-9 4.077872E+0 3.313910E+0 4.650632E+0 8.787879E-9 4.077871E+0 3.313909E+0 4.650621E+0 8.888889E-9 4.077870E+0 3.313915E+0 4.650613E+0 8.989899E-9 4.077869E+0 3.313921E+0 4.650624E+0 9.090909E-9 4.077871E+0 3.313927E+0 4.650636E+0 9.191919E-9 4.077874E+0 3.313934E+0 4.650649E+0 9.292929E-9 4.077876E+0 3.313938E+0 4.650662E+0 9.393939E-9 4.077878E+0 3.313937E+0 4.650671E+0 9.494949E-9 4.077880E+0 3.313935E+0 4.650659E+0 9.595960E-9 4.077880E+0 3.313933E+0 4.650645E+0 9.696970E-9 4.077879E+0 3.313931E+0 4.650631E+0 9.797980E-9 4.077878E+0 3.313932E+0 4.650617E+0 9.898990E-9 4.077877E+0 3.313938E+0 4.650610E+0 1.000000E-8 4.077876E+0 3.313945E+0 4.650651E+0 | |[End data_o | |====================================================================== [End]