|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ175 | TinyLogic(tm) UHS D-Type Flip-Flop with | Asynchronous Clear | SC70 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz175p6_300.ibs | [File Rev] 1.0 | [Date] 3/12/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] nc7sz175 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 cp data_i 32m 1.01n 0.13p 2 gnd GND 30m 0.90n 0.13p 3 d data_i 32m 0.91n 0.13p 4 q data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.90n 0.13p 6 cb data_i 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=2.475 Vinl=1.0 C_comp 3pf NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -1.667694E+0 -1.712743E+0 -1.626772E+0 -3.200000E+0 -1.598439E+0 -1.643371E+0 -1.557367E+0 -3.100000E+0 -1.529217E+0 -1.574036E+0 -1.487989E+0 -3.000000E+0 -1.460032E+0 -1.504743E+0 -1.418642E+0 -2.900000E+0 -1.390887E+0 -1.435495E+0 -1.349328E+0 -2.800000E+0 -1.321786E+0 -1.366297E+0 -1.280053E+0 -2.700000E+0 -1.252734E+0 -1.297154E+0 -1.210819E+0 -2.600000E+0 -1.183737E+0 -1.228071E+0 -1.141635E+0 -2.500000E+0 -1.114802E+0 -1.159056E+0 -1.072507E+0 -2.400000E+0 -1.045937E+0 -1.090117E+0 -1.003449E+0 -2.300000E+0 -9.771535E-1 -1.021263E+0 -9.344761E-1 -2.200000E+0 -9.084647E-1 -9.525053E-1 -8.656083E-1 -2.100000E+0 -8.398881E-1 -8.838586E-1 -7.968699E-1 -2.000000E+0 -7.714454E-1 -8.153400E-1 -7.282857E-1 -1.900000E+0 -7.031639E-1 -7.469712E-1 -6.598800E-1 -1.800000E+0 -6.350771E-1 -6.787800E-1 -5.916774E-1 -1.700000E+0 -5.672252E-1 -6.108024E-1 -5.237081E-1 -1.600000E+0 -4.996601E-1 -5.430864E-1 -4.560139E-1 -1.500000E+0 -4.324511E-1 -4.756977E-1 -3.886609E-1 -1.400000E+0 -3.656987E-1 -4.087298E-1 -3.217571E-1 -1.300000E+0 -2.995600E-1 -3.423213E-1 -2.554885E-1 -1.200000E+0 -2.343012E-1 -2.766936E-1 -1.902048E-1 -1.100000E+0 -1.704233E-1 -2.122117E-1 -1.266672E-1 -1.000000E+0 -1.090221E-1 -1.495757E-1 -6.700686E-2 -9.000000E-1 -5.313683E-2 -9.032006E-2 -2.037492E-2 -8.000000E-1 -1.378694E-2 -3.863182E-2 -8.128512E-3 -7.000000E-1 -4.347493E-3 -6.835329E-3 -4.810273E-3 -6.000000E-1 -2.324549E-3 -5.326293E-4 -1.476958E-3 -5.000000E-1 -5.868396E-4 -7.318579E-5 -1.641515E-4 -4.000000E-1 -5.901116E-5 -8.084521E-6 -6.206397E-6 -3.000000E-1 -3.068118E-6 -5.547097E-7 -1.049562E-7 -2.000000E-1 -9.963278E-8 -2.852551E-8 -1.169859E-9 -1.000000E-1 -2.354033E-9 -1.141892E-9 -1.365276E-11 4.440892E-16 -3.577162E-11 -2.760475E-11 -3.644918E-12 1.000000E-1 8.664375E-12 8.818141E-12 -3.016545E-12 2.000000E-1 1.147932E-11 1.185443E-11 -2.445238E-12 3.000000E-1 1.295170E-11 1.317285E-11 -1.875056E-12 4.000000E-1 1.420392E-11 1.441969E-11 -1.303901E-12 5.000000E-1 1.552070E-11 1.561484E-11 -7.337464E-13 6.000000E-1 1.670353E-11 1.667599E-11 -1.638689E-13 7.000000E-1 1.799061E-11 1.778455E-11 5.198064E-13 8.000000E-1 1.915856E-11 1.911515E-11 9.763301E-13 9.000000E-1 2.043810E-11 1.998868E-11 1.661116E-12 1.000000E+0 2.160072E-11 2.120037E-11 2.117417E-12 1.100000E+0 2.298894E-11 2.229683E-11 2.687406E-12 1.200000E+0 2.392198E-11 2.339240E-11 3.484768E-12 1.300000E+0 2.508171E-11 2.460121E-11 4.054756E-12 1.400000E+0 2.646816E-11 2.581024E-11 4.625189E-12 1.500000E+0 2.785439E-11 2.656297E-11 5.195400E-12 1.600000E+0 2.878609E-11 2.822609E-11 5.538459E-12 1.700000E+0 2.994449E-11 2.897904E-11 5.881296E-12 1.800000E+0 3.132916E-11 3.018652E-11 6.450840E-12 1.900000E+0 3.226130E-11 3.116618E-11 7.476242E-12 2.000000E+0 3.364775E-11 3.237410E-11 7.819523E-12 2.100000E+0 3.503420E-11 3.335421E-11 8.617551E-12 2.200000E+0 3.642153E-11 3.456302E-11 8.959500E-12 2.300000E+0 3.690071E-11 3.577005E-11 9.757084E-12 2.400000E+0 3.828982E-11 3.743450E-11 1.055467E-11 2.500000E+0 4.013545E-11 3.818990E-11 1.135136E-11 2.600000E+0 4.061995E-11 3.940093E-11 1.169509E-11 2.700000E+0 4.201617E-11 4.015721E-11 1.158273E-11 2.800000E+0 4.341461E-11 4.182610E-11 1.238032E-11 2.900000E+0 4.436362E-11 4.258549E-11 1.272316E-11 3.000000E+0 4.577183E-11 4.380363E-11 1.306599E-11 3.100000E+0 4.718670E-11 4.457101E-11 1.431832E-11 3.200000E+0 4.815170E-11 4.625145E-11 1.420686E-11 3.300000E+0 4.957945E-11 4.747935E-11 1.500444E-11 | [POWER Clamp] 0.0 4.958034E-11 4.335066E-11 1.648726E-11 -1.000000E-1 5.056444E-11 4.457101E-11 1.773870E-11 -2.000000E-1 5.201351E-11 4.625145E-11 1.853717E-11 -3.000000E-1 5.347633E-11 4.747935E-11 1.796874E-11 -4.000000E-1 5.450307E-11 4.826006E-11 1.922373E-11 -5.000000E-1 5.554579E-11 4.950085E-11 2.047784E-11 -6.000000E-1 5.751843E-11 5.075051E-11 2.081713E-11 -7.000000E-1 5.861001E-11 5.200818E-11 2.116085E-11 -8.000000E-1 5.972911E-11 5.282175E-11 2.059508E-11 -9.000000E-1 6.179413E-11 5.410694E-11 2.185008E-11 -1.000000E+0 6.298606E-11 5.540279E-11 2.310152E-11 -1.100000E+0 6.513190E-11 5.671641E-11 2.253397E-11 -1.200000E+0 6.551026E-11 5.760015E-11 2.378631E-11 -1.300000E+0 6.685585E-11 5.941203E-11 2.413003E-11 -1.400000E+0 7.008705E-11 6.034728E-11 2.629452E-11 -1.500000E+0 7.066081E-11 6.176304E-11 2.481837E-11 -1.600000E+0 7.313528E-11 6.230572E-11 2.607337E-11 -1.700000E+0 7.569767E-11 6.471002E-11 2.732481E-11 -1.800000E+0 7.563461E-11 6.624568E-11 2.675904E-11 -1.900000E+0 7.841194E-11 6.692247E-11 2.801581E-11 -2.000000E+0 8.130829E-11 6.856471E-11 2.835865E-11 -2.100000E+0 8.343282E-11 6.936052E-11 2.961542E-11 -2.200000E+0 8.660894E-11 7.204282E-11 2.814105E-11 -2.300000E+0 8.903811E-11 7.389023E-11 3.030642E-11 -2.400000E+0 9.072920E-11 7.490808E-11 2.974421E-11 -2.500000E+0 9.442669E-11 7.783729E-11 3.099654E-11 -2.600000E+0 9.832757E-11 7.904522E-11 3.134559E-11 -2.700000E+0 1.015330E-10 8.126833E-11 3.260148E-11 -2.800000E+0 1.049747E-10 8.360335E-11 3.294787E-11 -2.900000E+0 1.095764E-10 8.606804E-11 3.329781E-11 -3.000000E+0 1.135341E-10 8.866152E-11 3.364509E-11 -3.100000E+0 1.177787E-10 9.139800E-11 3.581135E-11 -3.200000E+0 1.232321E-10 9.428902E-11 3.434231E-11 -3.300000E+0 1.281020E-10 9.643308E-11 3.650591E-11 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting C_comp 4p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 6.396671E-2 1.383557E-2 3.307608E-1 -3.200000E+0 8.467579E-2 1.715178E-2 3.422028E-1 -3.100000E+0 1.006892E-1 2.626498E-2 3.411464E-1 -3.000000E+0 1.586564E-1 3.929501E-2 3.362501E-1 -2.900000E+0 2.515376E-1 4.621394E-2 3.291855E-1 -2.800000E+0 2.539085E-1 6.310537E-2 3.206789E-1 -2.700000E+0 2.511976E-1 1.493882E-1 3.111330E-1 -2.600000E+0 2.459606E-1 1.548799E-1 3.008022E-1 -2.500000E+0 2.391474E-1 1.547731E-1 2.898621E-1 -2.400000E+0 2.312453E-1 1.521810E-1 2.784421E-1 -2.300000E+0 2.225479E-1 1.481109E-1 2.666427E-1 -2.200000E+0 2.132508E-1 1.430494E-1 2.545439E-1 -2.100000E+0 2.034936E-1 1.372781E-1 2.422125E-1 -2.000000E+0 1.933802E-1 1.309769E-1 2.297255E-1 -1.900000E+0 1.829894E-1 1.242655E-1 2.171679E-1 -1.800000E+0 1.723901E-1 1.172269E-1 2.045750E-1 -1.700000E+0 1.616738E-1 1.099477E-1 1.919526E-1 -1.600000E+0 1.509313E-1 1.025589E-1 1.793024E-1 -1.500000E+0 1.402010E-1 9.517109E-2 1.666269E-1 -1.400000E+0 1.294929E-1 8.782554E-2 1.539306E-1 -1.300000E+0 1.188132E-1 8.053307E-2 1.412224E-1 -1.200000E+0 1.081703E-1 7.329901E-2 1.285207E-1 -1.100000E+0 9.757888E-2 6.612932E-2 1.158694E-1 -1.000000E+0 8.706784E-2 5.903305E-2 1.034007E-1 -9.000000E-1 7.670662E-2 5.202605E-2 9.166246E-2 -8.000000E-1 6.671026E-2 4.513841E-2 8.119584E-2 -7.000000E-1 5.760077E-2 3.843950E-2 7.095982E-2 -6.000000E-1 4.910587E-2 3.212802E-2 6.074312E-2 -5.000000E-1 4.072270E-2 2.638128E-2 5.054305E-2 -4.000000E-1 3.240788E-2 2.088014E-2 4.036311E-2 -3.000000E-1 2.416682E-2 1.548513E-2 3.020895E-2 -2.000000E-1 1.600917E-2 1.019621E-2 2.008880E-2 -1.000000E-1 7.947875E-3 5.027919E-3 1.001403E-2 0.0 2.020837E-10 1.582299E-10 9.693046E-11 10.000000E-2 -7.734015E-3 -4.822623E-3 -9.793013E-3 2.000000E-1 -1.516435E-2 -9.388848E-3 -1.921373E-2 3.000000E-1 -2.228613E-2 -1.369544E-2 -2.825669E-2 4.000000E-1 -2.909443E-2 -1.773923E-2 -3.691643E-2 5.000000E-1 -3.558430E-2 -2.151712E-2 -4.518756E-2 6.000000E-1 -4.175082E-2 -2.502622E-2 -5.306479E-2 7.000000E-1 -4.758914E-2 -2.826396E-2 -6.054299E-2 8.000000E-1 -5.309453E-2 -3.122823E-2 -6.761729E-2 9.000000E-1 -5.826253E-2 -3.391774E-2 -7.428313E-2 1.000000E+0 -6.308906E-2 -3.633240E-2 -8.053647E-2 1.100000E+0 -6.757064E-2 -3.847409E-2 -8.637400E-2 1.200000E+0 -7.170477E-2 -4.034758E-2 -9.179346E-2 1.300000E+0 -7.549036E-2 -4.196199E-2 -9.679413E-2 1.400000E+0 -7.892851E-2 -4.333226E-2 -1.013775E-1 1.500000E+0 -8.202355E-2 -4.448041E-2 -1.055485E-1 1.600000E+0 -8.478431E-2 -4.543542E-2 -1.093164E-1 1.700000E+0 -8.722572E-2 -4.623096E-2 -1.126967E-1 1.800000E+0 -8.936999E-2 -4.690133E-2 -1.157122E-1 1.900000E+0 -9.124682E-2 -4.747732E-2 -1.183934E-1 2.000000E+0 -9.289176E-2 -4.798378E-2 -1.207770E-1 2.100000E+0 -9.434276E-2 -4.843922E-2 -1.229026E-1 2.200000E+0 -9.563614E-2 -4.885674E-2 -1.248091E-1 2.300000E+0 -9.680344E-2 -4.924544E-2 -1.265316E-1 2.400000E+0 -9.787013E-2 -4.961159E-2 -1.280998E-1 2.500000E+0 -9.885579E-2 -4.995957E-2 -1.295380E-1 2.600000E+0 -9.977511E-2 -5.029250E-2 -1.308657E-1 2.700000E+0 -1.006391E-1 -5.061265E-2 -1.320986E-1 2.800000E+0 -1.014561E-1 -5.092174E-2 -1.332494E-1 2.900000E+0 -1.022324E-1 -5.122107E-2 -1.343285E-1 3.000000E+0 -1.029730E-1 -5.151169E-2 -1.353445E-1 3.100000E+0 -1.036820E-1 -5.179444E-2 -1.363045E-1 3.200000E+0 -1.043627E-1 -5.207002E-2 -1.372146E-1 3.300000E+0 -1.050177E-1 -5.233924E-2 -1.380800E-1 3.400000E+0 -1.056494E-1 -5.260580E-2 -1.389052E-1 3.500000E+0 -1.062599E-1 -5.290049E-2 -1.396940E-1 3.600000E+0 -1.068516E-1 -5.348422E-2 -1.404499E-1 3.700000E+0 -1.074425E-1 -5.820636E-2 -1.411757E-1 3.800000E+0 -1.081991E-1 -8.823903E-2 -1.418741E-1 3.900000E+0 -1.096263E-1 -1.496134E-1 -1.425475E-1 4.000000E+0 -1.119618E-1 -2.248711E-1 -1.431994E-1 4.100000E+0 -1.197305E-1 -3.058670E-1 -1.438740E-1 4.200000E+0 -1.528089E-1 -3.897956E-1 -1.449529E-1 4.300000E+0 -2.135489E-1 -4.754673E-1 -1.471264E-1 4.400000E+0 -2.898511E-1 -5.622933E-1 -1.503666E-1 4.500000E+0 -3.719952E-1 -6.499289E-1 -1.605838E-1 4.600000E+0 -4.568631E-1 -7.381646E-1 -1.991604E-1 4.700000E+0 -5.432811E-1 -8.268621E-1 -2.600990E-1 4.800000E+0 -6.306943E-1 -9.159255E-1 -3.384244E-1 4.900000E+0 -7.187981E-1 -1.005286E+0 -4.224525E-1 5.000000E+0 -8.074079E-1 -1.094891E+0 -5.088174E-1 5.100000E+0 -8.964036E-1 -1.184703E+0 -5.964468E-1 5.200000E+0 -9.857039E-1 -1.274690E+0 -6.848695E-1 5.300000E+0 -1.075250E+0 -1.364829E+0 -7.738360E-1 5.400000E+0 -1.164998E+0 -1.455099E+0 -8.631972E-1 5.500000E+0 -1.254916E+0 -1.545485E+0 -9.528590E-1 5.600000E+0 -1.344979E+0 -1.635974E+0 -1.042756E+0 5.700000E+0 -1.435165E+0 -1.726553E+0 -1.132842E+0 5.800000E+0 -1.525459E+0 -1.817214E+0 -1.223084E+0 5.900000E+0 -1.615847E+0 -1.907948E+0 -1.313456E+0 6.000000E+0 -1.706319E+0 -1.998749E+0 -1.403939E+0 6.100000E+0 -1.796865E+0 -2.089611E+0 -1.494518E+0 6.200000E+0 -1.887477E+0 -2.180529E+0 -1.585178E+0 6.300000E+0 -1.978149E+0 -2.271497E+0 -1.675912E+0 6.400000E+0 -2.068876E+0 -2.362512E+0 -1.766709E+0 6.500000E+0 -2.159651E+0 -2.453571E+0 -1.857563E+0 6.600000E+0 -2.250472E+0 -2.544670E+0 -1.948468E+0 | [Pulldown] -3.300000E+0 -2.178643E+0 -2.236614E+0 -2.126883E+0 -3.200000E+0 -2.088013E+0 -2.145749E+0 -2.036074E+0 -3.100000E+0 -1.997434E+0 -2.054938E+0 -1.945311E+0 -3.000000E+0 -1.906909E+0 -1.964186E+0 -1.854599E+0 -2.900000E+0 -1.816446E+0 -1.873498E+0 -1.763942E+0 -2.800000E+0 -1.726051E+0 -1.782882E+0 -1.673348E+0 -2.700000E+0 -1.635731E+0 -1.692343E+0 -1.582825E+0 -2.600000E+0 -1.545496E+0 -1.601892E+0 -1.492383E+0 -2.500000E+0 -1.455356E+0 -1.511538E+0 -1.402033E+0 -2.400000E+0 -1.365326E+0 -1.421294E+0 -1.311792E+0 -2.300000E+0 -1.275422E+0 -1.331174E+0 -1.221677E+0 -2.200000E+0 -1.185664E+0 -1.241197E+0 -1.131714E+0 -2.100000E+0 -1.096078E+0 -1.151384E+0 -1.041937E+0 -2.000000E+0 -1.006699E+0 -1.061763E+0 -9.523910E-1 -1.900000E+0 -9.175699E-1 -9.723683E-1 -8.631422E-1 -1.800000E+0 -8.287529E-1 -8.832460E-1 -7.742923E-1 -1.700000E+0 -7.403361E-1 -7.944563E-1 -6.860120E-1 -1.600000E+0 -6.524482E-1 -7.060819E-1 -5.986061E-1 -1.500000E+0 -5.652979E-1 -6.182403E-1 -5.127473E-1 -1.400000E+0 -4.792479E-1 -5.311063E-1 -4.302981E-1 -1.300000E+0 -3.950155E-1 -4.449606E-1 -3.567635E-1 -1.200000E+0 -3.142956E-1 -3.602687E-1 -2.930936E-1 -1.100000E+0 -2.415104E-1 -2.779325E-1 -2.321465E-1 -1.000000E+0 -1.807836E-1 -1.999367E-1 -1.743597E-1 -9.000000E-1 -1.282089E-1 -1.312172E-1 -1.278667E-1 -8.000000E-1 -9.035306E-2 -7.982097E-2 -1.082079E-1 -7.000000E-1 -7.492670E-2 -5.086103E-2 -9.417351E-2 -6.000000E-1 -6.382146E-2 -4.060911E-2 -8.008555E-2 -5.000000E-1 -5.282310E-2 -3.361113E-2 -6.673413E-2 -4.000000E-1 -4.224771E-2 -2.680280E-2 -5.363825E-2 -3.000000E-1 -3.176089E-2 -2.002824E-2 -4.043630E-2 -2.000000E-1 -2.122312E-2 -1.328654E-2 -2.709208E-2 -1.000000E-1 -1.063136E-2 -6.600137E-3 -1.361072E-2 4.440892E-16 6.034107E-11 -2.503893E-11 -1.553890E-11 1.000000E-1 1.040940E-2 6.357366E-3 1.340443E-2 2.000000E-1 2.034415E-2 1.234143E-2 2.626568E-2 3.000000E-1 2.980009E-2 1.795429E-2 3.857335E-2 4.000000E-1 3.877356E-2 2.319838E-2 5.031750E-2 5.000000E-1 4.726127E-2 2.807635E-2 6.148855E-2 6.000000E-1 5.526031E-2 3.259106E-2 7.207725E-2 7.000000E-1 6.276790E-2 3.674550E-2 8.207429E-2 8.000000E-1 6.978121E-2 4.054266E-2 9.146997E-2 9.000000E-1 7.629693E-2 4.398538E-2 1.002535E-1 1.000000E+0 8.231069E-2 4.707614E-2 1.084120E-1 1.100000E+0 8.781618E-2 4.981683E-2 1.159289E-1 1.200000E+0 9.280397E-2 5.220865E-2 1.227818E-1 1.300000E+0 9.726026E-2 5.425293E-2 1.289401E-1 1.400000E+0 1.011666E-1 5.595379E-2 1.343642E-1 1.500000E+0 1.045031E-1 5.732435E-2 1.390099E-1 1.600000E+0 1.072597E-1 5.839424E-2 1.428463E-1 1.700000E+0 1.094548E-1 5.921128E-2 1.458867E-1 1.800000E+0 1.111488E-1 5.983232E-2 1.482120E-1 1.900000E+0 1.124355E-1 6.031042E-2 1.499576E-1 2.000000E+0 1.134160E-1 6.068743E-2 1.512711E-1 2.100000E+0 1.141767E-1 6.099338E-2 1.522780E-1 2.200000E+0 1.147824E-1 6.124889E-2 1.530708E-1 2.300000E+0 1.152784E-1 6.146797E-2 1.537138E-1 2.400000E+0 1.156959E-1 6.166022E-2 1.542501E-1 2.500000E+0 1.160559E-1 6.183227E-2 1.547090E-1 2.600000E+0 1.163731E-1 6.198885E-2 1.551105E-1 2.700000E+0 1.166578E-1 6.213335E-2 1.554685E-1 2.800000E+0 1.169172E-1 6.226827E-2 1.557930E-1 2.900000E+0 1.171569E-1 6.239549E-2 1.560913E-1 3.000000E+0 1.173808E-1 6.251644E-2 1.563686E-1 3.100000E+0 1.175919E-1 6.263226E-2 1.566291E-1 3.200000E+0 1.177926E-1 6.274385E-2 1.568760E-1 3.300000E+0 1.179850E-1 6.285196E-2 1.571118E-1 3.400000E+0 1.181705E-1 6.295744E-2 1.573387E-1 3.500000E+0 1.183507E-1 6.306571E-2 1.575585E-1 3.600000E+0 1.185267E-1 6.327512E-2 1.577729E-1 3.700000E+0 1.186999E-1 6.406077E-2 1.579835E-1 3.800000E+0 1.188713E-1 6.539274E-2 1.581918E-1 3.900000E+0 1.190423E-1 6.694498E-2 1.583993E-1 4.000000E+0 1.192250E-1 6.859980E-2 1.586074E-1 4.100000E+0 1.197039E-1 7.031012E-2 1.588178E-1 4.200000E+0 1.214778E-1 7.205137E-2 1.590321E-1 4.300000E+0 1.240247E-1 7.380908E-2 1.592520E-1 4.400000E+0 1.268103E-1 7.557347E-2 1.594802E-1 4.500000E+0 1.296898E-1 7.733691E-2 1.597585E-1 4.600000E+0 1.326116E-1 7.909284E-2 1.610565E-1 4.700000E+0 1.355521E-1 8.083514E-2 1.642157E-1 4.800000E+0 1.384977E-1 8.255771E-2 1.678837E-1 4.900000E+0 1.414400E-1 8.425407E-2 1.716890E-1 5.000000E+0 1.443731E-1 8.591698E-2 1.755413E-1 5.100000E+0 1.472925E-1 8.753795E-2 1.794081E-1 5.200000E+0 1.501944E-1 8.910654E-2 1.832754E-1 5.300000E+0 1.530754E-1 9.060943E-2 1.871371E-1 5.400000E+0 1.559317E-1 9.202880E-2 1.909911E-1 5.500000E+0 1.587592E-1 9.333965E-2 1.948375E-1 5.600000E+0 1.615526E-1 9.450485E-2 1.986780E-1 5.700000E+0 1.643052E-1 9.546442E-2 2.025150E-1 5.800000E+0 1.670072E-1 9.610843E-2 2.063516E-1 5.900000E+0 1.696446E-1 9.618245E-2 2.101907E-1 6.000000E+0 1.721964E-1 9.474710E-2 2.140355E-1 6.100000E+0 1.746290E-1 8.741407E-2 2.178883E-1 6.200000E+0 1.768843E-1 7.725561E-2 2.217504E-1 6.300000E+0 1.788473E-1 7.273148E-2 2.256214E-1 6.400000E+0 1.802272E-1 7.230606E-2 2.294980E-1 6.500000E+0 1.799068E-1 7.272089E-2 2.333721E-1 6.600000E+0 1.727071E-1 7.331287E-2 2.372281E-1 | [Ramp] dV/dt_r 1.578E+0/2.933E-10 1.213E+0/6.764E-10 1.805E+0/2.095E-10 dV/dt_f 1.664E+0/4.641E-10 1.317E+0/1.025E-9 1.890E+0/3.371E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.300000E+0 3.000000E+0 3.600000E+0 1.010101E-10 3.299996E+0 2.999990E+0 3.599998E+0 2.020202E-10 3.300001E+0 2.999995E+0 3.600002E+0 3.030303E-10 3.300001E+0 2.999998E+0 3.600000E+0 4.040404E-10 3.300000E+0 3.000001E+0 3.599999E+0 5.050505E-10 3.299999E+0 3.000003E+0 3.599998E+0 6.060606E-10 3.299999E+0 3.000003E+0 3.599998E+0 7.070707E-10 3.299999E+0 3.000001E+0 3.599998E+0 8.080808E-10 3.300002E+0 3.000000E+0 3.600000E+0 9.090909E-10 3.300010E+0 3.000005E+0 3.600006E+0 1.010101E-9 3.300017E+0 3.000010E+0 3.600016E+0 1.111111E-9 3.300024E+0 3.000016E+0 3.600021E+0 1.212121E-9 3.300031E+0 3.000021E+0 3.600026E+0 1.313131E-9 3.300039E+0 3.000028E+0 3.600031E+0 1.414141E-9 3.300046E+0 3.000050E+0 3.600036E+0 1.515152E-9 3.300054E+0 3.000069E+0 3.600043E+0 1.616162E-9 3.300078E+0 3.000101E+0 3.600076E+0 1.717172E-9 3.300176E+0 3.000144E+0 3.600337E+0 1.818182E-9 3.300673E+0 3.000187E+0 3.601514E+0 1.919192E-9 3.302117E+0 3.000230E+0 3.603806E+0 2.020202E-9 3.304414E+0 3.000285E+0 3.606742E+0 2.121212E-9 3.306671E+0 3.000439E+0 3.608843E+0 2.222222E-9 3.307612E+0 3.000912E+0 3.614168E+0 2.323232E-9 3.309553E+0 3.001970E+0 3.639544E+0 2.424242E-9 3.323215E+0 3.003506E+0 3.646915E+0 2.525253E-9 3.352872E+0 3.004890E+0 3.482183E+0 2.626263E-9 3.327409E+0 3.005677E+0 3.039461E+0 2.727273E-9 3.164566E+0 3.006028E+0 2.418177E+0 2.828283E-9 2.871109E+0 3.006763E+0 1.812437E+0 2.929293E-9 2.463096E+0 3.011238E+0 1.311933E+0 3.030303E-9 2.032674E+0 3.024333E+0 9.702005E-1 3.131313E-9 1.647371E+0 3.042136E+0 7.860501E-1 3.232323E-9 1.330296E+0 3.053973E+0 6.991920E-1 3.333333E-9 1.105457E+0 3.040850E+0 6.591640E-1 3.434343E-9 9.541542E-1 3.000299E+0 6.208895E-1 3.535354E-9 8.323250E-1 2.924700E+0 5.933679E-1 3.636364E-9 7.762234E-1 2.801095E+0 5.804971E-1 3.737374E-9 7.437971E-1 2.655273E+0 5.697785E-1 3.838384E-9 7.209886E-1 2.483043E+0 5.596898E-1 3.939394E-9 7.023786E-1 2.310812E+0 5.510110E-1 4.040404E-9 6.837686E-1 2.140106E+0 5.451571E-1 4.141414E-9 6.651586E-1 1.977938E+0 5.402329E-1 4.242424E-9 6.512176E-1 1.831680E+0 5.353086E-1 4.343434E-9 6.440034E-1 1.705692E+0 5.303844E-1 4.444444E-9 6.376191E-1 1.598457E+0 5.262996E-1 4.545455E-9 6.322603E-1 1.496998E+0 5.236510E-1 4.646465E-9 6.274393E-1 1.395539E+0 5.214521E-1 4.747475E-9 6.226183E-1 1.294079E+0 5.192533E-1 4.848485E-9 6.177974E-1 1.208849E+0 5.170544E-1 4.949495E-9 6.135448E-1 1.150920E+0 5.152323E-1 5.050505E-9 6.105169E-1 1.107976E+0 5.139673E-1 5.151515E-9 6.081222E-1 1.076425E+0 5.128670E-1 5.252525E-9 6.057274E-1 1.051144E+0 5.117667E-1 5.353535E-9 6.033326E-1 1.025863E+0 5.106664E-1 5.454545E-9 6.012297E-1 1.000582E+0 5.097717E-1 5.555556E-9 5.997001E-1 9.770661E-1 5.091420E-1 5.656566E-9 5.984360E-1 9.621806E-1 5.085857E-1 5.757576E-9 5.971720E-1 9.529420E-1 5.080294E-1 5.858586E-9 5.959079E-1 9.437033E-1 5.074731E-1 5.959596E-9 5.948076E-1 9.344647E-1 5.070266E-1 6.060606E-9 5.940029E-1 9.256674E-1 5.067042E-1 6.161616E-9 5.933193E-1 9.189593E-1 5.064137E-1 6.262626E-9 5.926358E-1 9.133988E-1 5.061231E-1 6.363636E-9 5.919523E-1 9.078383E-1 5.058326E-1 6.464646E-9 5.913638E-1 9.022778E-1 5.056026E-1 6.565657E-9 5.909339E-1 8.970985E-1 5.054331E-1 6.666667E-9 5.905608E-1 8.936729E-1 5.052778E-1 6.767677E-9 5.901877E-1 8.910450E-1 5.051224E-1 6.868687E-9 5.898146E-1 8.884171E-1 5.049671E-1 6.969697E-9 5.894956E-1 8.857892E-1 5.048474E-1 7.070707E-9 5.892607E-1 8.832880E-1 5.047594E-1 7.171717E-9 5.890516E-1 8.813555E-1 5.046779E-1 7.272727E-9 5.888425E-1 8.796330E-1 5.045965E-1 7.373737E-9 5.886333E-1 8.779106E-1 5.045151E-1 7.474747E-9 5.884571E-1 8.761881E-1 5.044524E-1 7.575758E-9 5.883290E-1 8.745911E-1 5.044043E-1 7.676768E-9 5.882130E-1 8.735445E-1 5.043590E-1 7.777778E-9 5.880970E-1 8.726585E-1 5.043136E-1 7.878788E-9 5.879810E-1 8.717724E-1 5.042683E-1 7.979798E-9 5.878839E-1 8.708864E-1 5.042353E-1 8.080808E-9 5.878128E-1 8.700447E-1 5.042109E-1 8.181818E-9 5.877468E-1 8.693937E-1 5.041878E-1 8.282828E-9 5.876809E-1 8.687847E-1 5.041648E-1 8.383838E-9 5.876149E-1 8.681758E-1 5.041417E-1 8.484848E-9 5.875607E-1 8.675668E-1 5.041240E-1 8.585859E-9 5.875216E-1 8.670089E-1 5.041097E-1 8.686869E-9 5.874849E-1 8.666663E-1 5.040958E-1 8.787879E-9 5.874481E-1 8.663572E-1 5.040819E-1 8.888889E-9 5.874113E-1 8.660482E-1 5.040679E-1 8.989899E-9 5.873811E-1 8.657392E-1 5.040582E-1 9.090909E-9 5.873590E-1 8.654454E-1 5.040508E-1 9.191919E-9 5.873377E-1 8.652149E-1 5.040435E-1 9.292929E-9 5.873164E-1 8.649905E-1 5.040363E-1 9.393939E-9 5.872950E-1 8.647660E-1 5.040290E-1 9.494949E-9 5.872772E-1 8.645416E-1 5.040239E-1 9.595960E-9 5.872636E-1 8.643385E-1 5.040197E-1 9.696970E-9 5.872502E-1 8.642229E-1 5.040156E-1 9.797980E-9 5.872367E-1 8.641108E-1 5.040115E-1 9.898990E-9 5.872233E-1 8.639987E-1 5.040074E-1 1.000000E-8 5.872099E-1 8.638866E-1 5.040074E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.541774E+0 1.911786E+0 2.927250E+0 1.010101E-10 2.541771E+0 1.911780E+0 2.927248E+0 2.020202E-10 2.541775E+0 1.911784E+0 2.927252E+0 3.030303E-10 2.541773E+0 1.911784E+0 2.927249E+0 4.040404E-10 2.541772E+0 1.911785E+0 2.927247E+0 5.050505E-10 2.541771E+0 1.911785E+0 2.927247E+0 6.060606E-10 2.541771E+0 1.911786E+0 2.927247E+0 7.070707E-10 2.541771E+0 1.911784E+0 2.927247E+0 8.080808E-10 2.541766E+0 1.911777E+0 2.927247E+0 9.090909E-10 2.541757E+0 1.911762E+0 2.927248E+0 1.010101E-9 2.541749E+0 1.911747E+0 2.927248E+0 1.111111E-9 2.541740E+0 1.911732E+0 2.927229E+0 1.212121E-9 2.541730E+0 1.911717E+0 2.927210E+0 1.313131E-9 2.541709E+0 1.911697E+0 2.927191E+0 1.414141E-9 2.541673E+0 1.911638E+0 2.927172E+0 1.515152E-9 2.541626E+0 1.911532E+0 2.927151E+0 1.616162E-9 2.541575E+0 1.911344E+0 2.927114E+0 1.717172E-9 2.541493E+0 1.911097E+0 2.927122E+0 1.818182E-9 2.541331E+0 1.910850E+0 2.927334E+0 1.919192E-9 2.540577E+0 1.910603E+0 2.926528E+0 2.020202E-9 2.537928E+0 1.910304E+0 2.922312E+0 2.121212E-9 2.531497E+0 1.909644E+0 2.912005E+0 2.222222E-9 2.519760E+0 1.908104E+0 2.888989E+0 2.323232E-9 2.502965E+0 1.904460E+0 2.821893E+0 2.424242E-9 2.460638E+0 1.896229E+0 2.530530E+0 2.525253E-9 2.293334E+0 1.882461E+0 1.701407E+0 2.626263E-9 1.816444E+0 1.861910E+0 7.681602E-1 2.727273E-9 1.155686E+0 1.837294E+0 2.225073E-1 2.828283E-9 5.408561E-1 1.803141E+0 6.986788E-2 2.929293E-9 2.099707E-1 1.729945E+0 2.371136E-2 3.030303E-9 6.995044E-2 1.598566E+0 1.512462E-2 3.131313E-9 3.488239E-2 1.395303E+0 1.024184E-2 3.232323E-9 2.117008E-2 1.138155E+0 7.752466E-3 3.333333E-9 1.566753E-2 8.668000E-1 6.488636E-3 3.434343E-9 1.046768E-2 6.205166E-1 5.224806E-3 3.535354E-9 7.101853E-3 3.962444E-1 4.027892E-3 3.636364E-9 6.113629E-3 2.316333E-1 3.230563E-3 3.737374E-9 5.321440E-3 1.432627E-1 2.923505E-3 3.838384E-9 4.708473E-3 8.145277E-2 2.634992E-3 3.939394E-9 4.153630E-3 4.116486E-2 2.381951E-3 4.040404E-9 3.598787E-3 3.181877E-2 2.140666E-3 4.141414E-9 3.043944E-3 2.541293E-2 1.899382E-3 4.242424E-9 2.585444E-3 2.107420E-2 1.658097E-3 4.343434E-9 2.302264E-3 1.709418E-2 1.448283E-3 4.444444E-9 2.075120E-3 1.311416E-2 1.293986E-3 4.545455E-9 1.847977E-3 9.583012E-3 1.157253E-3 4.646465E-9 1.620833E-3 7.555396E-3 1.020521E-3 4.747475E-9 1.427238E-3 6.672661E-3 8.837888E-4 4.848485E-9 1.286160E-3 5.916178E-3 7.706157E-4 4.949495E-9 1.160989E-3 5.288757E-3 6.932723E-4 5.050505E-9 1.035818E-3 4.683713E-3 6.266568E-4 5.151515E-9 9.106465E-4 4.078669E-3 5.600412E-4 5.252525E-9 8.065360E-4 3.473625E-3 4.934257E-4 5.353535E-9 7.310653E-4 3.014632E-3 4.375595E-4 5.454545E-9 6.637526E-4 2.716719E-3 3.959193E-4 5.555556E-9 5.964400E-4 2.445695E-3 3.582776E-4 5.656566E-9 5.291273E-4 2.174670E-3 3.206358E-4 5.757576E-9 4.736187E-4 1.903646E-3 2.829941E-4 5.858586E-9 4.321627E-4 1.696586E-3 2.525531E-4 5.959596E-9 3.944342E-4 1.549647E-3 2.304656E-4 6.060606E-9 3.567058E-4 1.412300E-3 2.105596E-4 6.161616E-9 3.189773E-4 1.274952E-3 1.906537E-4 6.262626E-9 2.884782E-4 1.137605E-3 1.707477E-4 6.363636E-9 2.655581E-4 1.028593E-3 1.546331E-4 6.464646E-9 2.444871E-4 9.423286E-4 1.423959E-4 6.565657E-9 2.234160E-4 8.594990E-4 1.310871E-4 6.666667E-9 2.023449E-4 7.766695E-4 1.197784E-4 6.767677E-9 1.848759E-4 6.938399E-4 1.084697E-4 6.868687E-9 1.707479E-4 6.317102E-4 9.956560E-5 6.969697E-9 1.573573E-4 5.837771E-4 9.283887E-5 7.070707E-9 1.439666E-4 5.378458E-4 8.658196E-5 7.171717E-9 1.305759E-4 4.919144E-4 8.032505E-5 7.272727E-9 1.210133E-4 4.459830E-4 7.406814E-5 7.373737E-9 1.146029E-4 4.102265E-4 6.830357E-5 7.474747E-9 1.088076E-4 3.804210E-4 6.293501E-5 7.575758E-9 1.030124E-4 3.513843E-4 5.764159E-5 7.676768E-9 9.721715E-5 3.223475E-4 5.234818E-5 7.777778E-9 9.160172E-5 2.933108E-4 4.705477E-5 7.878788E-9 8.611807E-5 2.713258E-4 4.388420E-5 7.979798E-9 8.065644E-5 2.528447E-4 4.223384E-5 8.080808E-9 7.519480E-5 2.347663E-4 4.082842E-5 8.181818E-9 6.973317E-5 2.166880E-4 3.942300E-5 8.282828E-9 6.641541E-5 1.986097E-4 3.801758E-5 8.383838E-9 6.449828E-5 1.870989E-4 3.618472E-5 8.484848E-9 6.277162E-5 1.783432E-4 3.407893E-5 8.585859E-9 6.104497E-5 1.698561E-4 3.193782E-5 8.686869E-9 5.931831E-5 1.613689E-4 2.979671E-5 8.787879E-9 5.666603E-5 1.528818E-4 2.765560E-5 8.888889E-9 5.347416E-5 1.451560E-4 2.622790E-5 8.989899E-9 5.022758E-5 1.376973E-4 2.520672E-5 9.090909E-9 4.698100E-5 1.302589E-4 2.422375E-5 9.191919E-9 4.373441E-5 1.228204E-4 2.324078E-5 9.292929E-9 4.241980E-5 1.153819E-4 2.225782E-5 9.393939E-9 4.211017E-5 1.106143E-4 2.119580E-5 9.494949E-9 4.186353E-5 1.066204E-4 2.009358E-5 9.595960E-9 4.161690E-5 1.026631E-4 1.898917E-5 9.696970E-9 4.137026E-5 9.870570E-5 1.788477E-5 9.797980E-9 3.960853E-5 9.474834E-5 1.678037E-5 9.898990E-9 3.714391E-5 9.098327E-5 1.640387E-5 1.000000E-8 3.466591E-5 8.726331E-5 1.635736E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 5.871205E-1 8.627644E-1 5.039740E-1 1.010101E-10 5.871235E-1 8.627728E-1 5.039740E-1 2.020202E-10 5.871173E-1 8.627662E-1 5.039681E-1 3.030303E-10 5.871211E-1 8.627658E-1 5.039714E-1 4.040404E-10 5.871249E-1 8.627654E-1 5.039747E-1 5.050505E-10 5.871284E-1 8.627650E-1 5.039778E-1 6.060606E-10 5.871270E-1 8.627666E-1 5.039764E-1 7.070707E-10 5.871229E-1 8.627716E-1 5.039716E-1 8.080808E-10 5.871235E-1 8.627799E-1 5.039694E-1 9.090909E-10 5.871210E-1 8.627721E-1 5.039692E-1 1.010101E-9 5.871184E-1 8.627643E-1 5.039689E-1 1.111111E-9 5.871159E-1 8.627565E-1 5.039687E-1 1.212121E-9 5.871134E-1 8.627488E-1 5.039684E-1 1.313131E-9 5.871123E-1 8.627428E-1 5.039680E-1 1.414141E-9 5.871193E-1 8.627489E-1 5.039663E-1 1.515152E-9 5.871162E-1 8.627536E-1 5.039639E-1 1.616162E-9 5.871251E-1 8.627624E-1 5.039763E-1 1.717172E-9 5.871472E-1 8.627752E-1 5.040021E-1 1.818182E-9 5.871694E-1 8.627880E-1 5.040518E-1 1.919192E-9 5.872279E-1 8.628009E-1 5.042347E-1 2.020202E-9 5.874524E-1 8.628255E-1 5.047447E-1 2.121212E-9 5.881080E-1 8.629116E-1 5.063311E-1 2.222222E-9 5.902843E-1 8.630576E-1 5.084156E-1 2.323232E-9 5.931657E-1 8.631768E-1 5.477979E-1 2.424242E-9 6.094952E-1 8.630861E-1 8.771114E-1 2.525253E-9 7.473688E-1 8.627786E-1 1.797398E+0 2.626263E-9 1.216778E+0 8.622205E-1 2.827372E+0 2.727273E-9 1.921913E+0 8.615151E-1 3.385212E+0 2.828283E-9 2.592079E+0 8.609644E-1 3.509831E+0 2.929293E-9 3.010161E+0 8.664084E-1 3.550290E+0 3.030303E-9 3.177854E+0 9.030804E-1 3.571686E+0 3.131313E-9 3.224165E+0 1.043324E+0 3.584412E+0 3.232323E-9 3.248445E+0 1.344741E+0 3.591177E+0 3.333333E-9 3.267693E+0 1.698190E+0 3.594469E+0 3.434343E-9 3.277919E+0 2.063823E+0 3.596398E+0 3.535354E-9 3.284005E+0 2.412679E+0 3.598029E+0 3.636364E-9 3.288375E+0 2.658593E+0 3.599267E+0 3.737374E-9 3.292130E+0 2.759090E+0 3.599633E+0 3.838384E-9 3.295477E+0 2.822980E+0 3.599704E+0 3.939394E-9 3.297430E+0 2.876583E+0 3.599774E+0 4.040404E-9 3.298144E+0 2.919088E+0 3.599845E+0 4.141414E-9 3.298605E+0 2.939521E+0 3.599896E+0 4.242424E-9 3.298899E+0 2.951086E+0 3.599910E+0 4.343434E-9 3.299171E+0 2.959701E+0 3.599912E+0 4.444444E-9 3.299443E+0 2.966338E+0 3.599913E+0 4.545455E-9 3.299715E+0 2.972976E+0 3.599915E+0 4.646465E-9 3.299878E+0 2.979613E+0 3.599916E+0 4.747475E-9 3.299896E+0 2.985803E+0 3.599916E+0 4.848485E-9 3.299894E+0 2.989658E+0 3.599915E+0 4.949495E-9 3.299893E+0 2.991422E+0 3.599914E+0 5.050505E-9 3.299892E+0 2.992874E+0 3.599914E+0 5.151515E-9 3.299894E+0 2.994040E+0 3.599917E+0 5.252525E-9 3.299900E+0 2.995125E+0 3.599924E+0 5.353535E-9 3.299907E+0 2.996210E+0 3.599933E+0 5.454545E-9 3.299913E+0 2.997294E+0 3.599943E+0 5.555556E-9 3.299920E+0 2.998067E+0 3.599952E+0 5.656566E-9 3.299923E+0 2.998448E+0 3.599956E+0 5.757576E-9 3.299925E+0 2.998722E+0 3.599955E+0 5.858586E-9 3.299926E+0 2.998997E+0 3.599953E+0 5.959596E-9 3.299927E+0 2.999271E+0 3.599950E+0 6.060606E-9 3.299928E+0 2.999458E+0 3.599948E+0 6.161616E-9 3.299930E+0 2.999550E+0 3.599949E+0 6.262626E-9 3.299933E+0 2.999617E+0 3.599954E+0 6.363636E-9 3.299937E+0 2.999684E+0 3.599960E+0 6.464646E-9 3.299940E+0 2.999751E+0 3.599967E+0 6.565657E-9 3.299944E+0 2.999796E+0 3.599973E+0 6.666667E-9 3.299946E+0 2.999819E+0 3.599975E+0 6.767677E-9 3.299946E+0 2.999837E+0 3.599973E+0 6.868687E-9 3.299947E+0 2.999855E+0 3.599970E+0 6.969697E-9 3.299947E+0 2.999873E+0 3.599968E+0 7.070707E-9 3.299947E+0 2.999885E+0 3.599965E+0 7.171717E-9 3.299949E+0 2.999892E+0 3.599966E+0 7.272727E-9 3.299952E+0 2.999898E+0 3.599970E+0 7.373737E-9 3.299954E+0 2.999903E+0 3.599975E+0 7.474747E-9 3.299957E+0 2.999909E+0 3.599980E+0 7.575758E-9 3.299959E+0 2.999913E+0 3.599985E+0 7.676768E-9 3.299960E+0 2.999915E+0 3.599986E+0 7.777778E-9 3.299961E+0 2.999918E+0 3.599983E+0 7.878788E-9 3.299961E+0 2.999920E+0 3.599981E+0 7.979798E-9 3.299961E+0 2.999922E+0 3.599978E+0 8.080808E-9 3.299961E+0 2.999924E+0 3.599975E+0 8.181818E-9 3.299962E+0 2.999927E+0 3.599976E+0 8.282828E-9 3.299964E+0 2.999929E+0 3.599980E+0 8.383838E-9 3.299966E+0 2.999931E+0 3.599984E+0 8.484848E-9 3.299968E+0 2.999933E+0 3.599988E+0 8.585859E-9 3.299970E+0 2.999934E+0 3.599991E+0 8.686869E-9 3.299970E+0 2.999934E+0 3.599991E+0 8.787879E-9 3.299970E+0 2.999934E+0 3.599989E+0 8.888889E-9 3.299970E+0 2.999935E+0 3.599987E+0 8.989899E-9 3.299970E+0 2.999935E+0 3.599984E+0 9.090909E-9 3.299970E+0 2.999936E+0 3.599982E+0 9.191919E-9 3.299971E+0 2.999938E+0 3.599983E+0 9.292929E-9 3.299973E+0 2.999940E+0 3.599986E+0 9.393939E-9 3.299974E+0 2.999942E+0 3.599989E+0 9.494949E-9 3.299976E+0 2.999944E+0 3.599992E+0 9.595960E-9 3.299977E+0 2.999944E+0 3.599995E+0 9.696970E-9 3.299977E+0 2.999944E+0 3.599994E+0 9.797980E-9 3.299976E+0 2.999944E+0 3.599991E+0 9.898990E-9 3.299975E+0 2.999944E+0 3.599987E+0 1.000000E-8 3.299975E+0 2.999944E+0 3.599984E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 2.321887E-6 5.727036E-6 -1.150650E-7 2.020202E-10 -3.253095E-6 -1.271147E-7 -5.360116E-6 3.030303E-10 -3.694761E-7 -1.768413E-6 -2.467614E-6 4.040404E-10 2.514142E-6 -3.409712E-6 4.248875E-7 5.050505E-10 5.202088E-6 -4.908971E-6 3.119419E-6 6.060606E-10 3.994708E-6 -3.583286E-6 1.855226E-6 7.070707E-10 2.060950E-7 -4.350925E-7 -2.358879E-6 8.080808E-10 -1.077009E-6 1.464668E-7 -4.570488E-6 9.090909E-10 -4.164474E-6 -5.134138E-6 -5.290233E-6 1.010101E-9 -7.251938E-6 -1.041474E-5 -6.009978E-6 1.111111E-9 -1.033940E-5 -1.569535E-5 -6.729724E-6 1.212121E-9 -1.342687E-5 -2.097595E-5 -7.449469E-6 1.313131E-9 -1.603001E-5 -2.583211E-5 -8.191461E-6 1.414141E-9 -1.629193E-5 -2.842964E-5 -9.925227E-6 1.515152E-9 -1.881765E-5 -3.542484E-5 -1.421744E-5 1.616162E-9 9.838352E-7 -4.774094E-5 -5.518588E-7 1.717172E-9 4.086940E-5 -6.350293E-5 2.946764E-5 1.818182E-9 8.075497E-5 -7.926492E-5 1.023557E-4 1.919192E-9 1.758800E-4 -9.502691E-5 4.419136E-4 2.020202E-9 5.666738E-4 -1.008176E-4 1.121667E-3 2.121212E-9 1.536063E-3 -4.796873E-5 5.969464E-4 2.222222E-9 3.270539E-3 1.014695E-4 -9.271497E-3 2.323232E-9 -6.049832E-4 3.860044E-4 -4.083028E-2 2.424242E-9 -2.160391E-2 9.241547E-4 -7.426957E-2 2.525253E-9 -5.800506E-2 1.887130E-3 7.268063E-2 2.626263E-9 -8.713362E-2 3.114355E-3 6.885159E-1 2.727273E-9 -2.204381E-2 4.450942E-3 1.620253E+0 2.828283E-9 2.811163E-1 3.951745E-3 2.367694E+0 2.929293E-9 8.225727E-1 -3.128989E-3 2.699675E+0 3.030303E-9 1.441775E+0 -1.700287E-2 2.815281E+0 3.131313E-9 1.941568E+0 -3.836537E-2 2.866791E+0 3.232323E-9 2.225099E+0 -6.528481E-2 2.892618E+0 3.333333E-9 2.359561E+0 -9.252158E-2 2.905312E+0 3.434343E-9 2.436705E+0 -1.089463E-1 2.912852E+0 3.535354E-9 2.473727E+0 -9.459205E-2 2.919260E+0 3.636364E-9 2.491917E+0 -3.838815E-2 2.924194E+0 3.737374E-9 2.504166E+0 7.429433E-2 2.925828E+0 3.838384E-9 2.514796E+0 2.418186E-1 2.926245E+0 3.939394E-9 2.525427E+0 4.313423E-1 2.926502E+0 4.040404E-9 2.533538E+0 6.192481E-1 2.926654E+0 4.141414E-9 2.536680E+0 8.046398E-1 2.926805E+0 4.242424E-9 2.537961E+0 9.899059E-1 2.926957E+0 4.343434E-9 2.538832E+0 1.175172E+0 2.927094E+0 4.444444E-9 2.539433E+0 1.360438E+0 2.927155E+0 4.545455E-9 2.540035E+0 1.510025E+0 2.927143E+0 4.646465E-9 2.540636E+0 1.604740E+0 2.927131E+0 4.747475E-9 2.541184E+0 1.675706E+0 2.927119E+0 4.848485E-9 2.541451E+0 1.726773E+0 2.927109E+0 4.949495E-9 2.541481E+0 1.769139E+0 2.927109E+0 5.050505E-9 2.541511E+0 1.811504E+0 2.927118E+0 5.151515E-9 2.541541E+0 1.842930E+0 2.927128E+0 5.252525E-9 2.541569E+0 1.858579E+0 2.927137E+0 5.353535E-9 2.541589E+0 1.868379E+0 2.927145E+0 5.454545E-9 2.541603E+0 1.875751E+0 2.927152E+0 5.555556E-9 2.541618E+0 1.881801E+0 2.927156E+0 5.656566E-9 2.541632E+0 1.887852E+0 2.927160E+0 5.757576E-9 2.541645E+0 1.893902E+0 2.927165E+0 5.858586E-9 2.541650E+0 1.899472E+0 2.927169E+0 5.959596E-9 2.541651E+0 1.902739E+0 2.927173E+0 6.060606E-9 2.541652E+0 1.904397E+0 2.927176E+0 6.161616E-9 2.541653E+0 1.905637E+0 2.927179E+0 6.262626E-9 2.541655E+0 1.906612E+0 2.927182E+0 6.363636E-9 2.541660E+0 1.907522E+0 2.927185E+0 6.464646E-9 2.541666E+0 1.908433E+0 2.927187E+0 6.565657E-9 2.541672E+0 1.909344E+0 2.927190E+0 6.666667E-9 2.541678E+0 1.909945E+0 2.927192E+0 6.767677E-9 2.541683E+0 1.910250E+0 2.927195E+0 6.868687E-9 2.541685E+0 1.910490E+0 2.927198E+0 6.969697E-9 2.541685E+0 1.910729E+0 2.927199E+0 7.070707E-9 2.541686E+0 1.910968E+0 2.927201E+0 7.171717E-9 2.541686E+0 1.911124E+0 2.927203E+0 7.272727E-9 2.541687E+0 1.911209E+0 2.927205E+0 7.373737E-9 2.541690E+0 1.911280E+0 2.927206E+0 7.474747E-9 2.541694E+0 1.911351E+0 2.927209E+0 7.575758E-9 2.541699E+0 1.911422E+0 2.927211E+0 7.676768E-9 2.541703E+0 1.911466E+0 2.927214E+0 7.777778E-9 2.541707E+0 1.911490E+0 2.927216E+0 7.878788E-9 2.541707E+0 1.911510E+0 2.927218E+0 7.979798E-9 2.541707E+0 1.911530E+0 2.927219E+0 8.080808E-9 2.541707E+0 1.911551E+0 2.927219E+0 8.181818E-9 2.541707E+0 1.911565E+0 2.927219E+0 8.282828E-9 2.541708E+0 1.911574E+0 2.927219E+0 8.383838E-9 2.541711E+0 1.911584E+0 2.927220E+0 8.484848E-9 2.541714E+0 1.911593E+0 2.927221E+0 8.585859E-9 2.541717E+0 1.911602E+0 2.927223E+0 8.686869E-9 2.541720E+0 1.911614E+0 2.927225E+0 8.787879E-9 2.541722E+0 1.911629E+0 2.927226E+0 8.888889E-9 2.541722E+0 1.911645E+0 2.927228E+0 8.989899E-9 2.541722E+0 1.911660E+0 2.927228E+0 9.090909E-9 2.541722E+0 1.911675E+0 2.927228E+0 9.191919E-9 2.541722E+0 1.911676E+0 2.927228E+0 9.292929E-9 2.541723E+0 1.911669E+0 2.927227E+0 9.393939E-9 2.541725E+0 1.911661E+0 2.927228E+0 9.494949E-9 2.541727E+0 1.911654E+0 2.927229E+0 9.595960E-9 2.541729E+0 1.911646E+0 2.927230E+0 9.696970E-9 2.541731E+0 1.911651E+0 2.927231E+0 9.797980E-9 2.541732E+0 1.911662E+0 2.927232E+0 9.898990E-9 2.541727E+0 1.911674E+0 2.927231E+0 1.000000E-8 2.541723E+0 1.911685E+0 2.927221E+0 | |[End data_o | |====================================================================== [End]