|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ175 | TinyLogic(tm) UHS D-Type Flip-Flop with | Asynchronous Clear | SC70 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz175p6_165.ibs | [File Rev] 1.0 | [Date] 3/12/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] nc7sz175 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 cp data_i 32m 1.01n 0.13p 2 gnd GND 30m 0.90n 0.13p 3 d data_i 32m 0.91n 0.13p 4 q data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.90n 0.13p 6 cb data_i 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=1.35 Vinl=.45 C_comp 3pf NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -6.350087E-1 -6.787791E-1 -5.914208E-1 -1.700000E+0 -5.671307E-1 -6.108006E-1 -5.233859E-1 -1.600000E+0 -4.995354E-1 -5.430836E-1 -4.556275E-1 -1.500000E+0 -4.322937E-1 -4.756936E-1 -3.882142E-1 -1.400000E+0 -3.655076E-1 -4.087238E-1 -3.212553E-1 -1.300000E+0 -2.993354E-1 -3.423127E-1 -2.549375E-1 -1.200000E+0 -2.340445E-1 -2.766816E-1 -1.896105E-1 -1.100000E+0 -1.701362E-1 -2.121954E-1 -1.260346E-1 -1.000000E+0 -1.087061E-1 -1.495543E-1 -6.633694E-2 -9.000000E-1 -5.279067E-2 -9.029313E-2 -1.964318E-2 -8.000000E-1 -1.339996E-2 -3.859976E-2 -7.401412E-3 -7.000000E-1 -3.983464E-3 -6.802351E-3 -4.282876E-3 -6.000000E-1 -2.076016E-3 -5.115722E-4 -1.252662E-3 -5.000000E-1 -5.018573E-4 -6.589318E-5 -1.308211E-4 -4.000000E-1 -4.852044E-5 -7.089075E-6 -4.830742E-6 -3.000000E-1 -2.492385E-6 -4.822724E-7 -8.111767E-8 -2.000000E-1 -8.044744E-8 -2.467781E-8 -8.969602E-10 -1.000000E-1 -1.880005E-9 -9.795242E-10 -9.705778E-12 2.220446E-16 -2.527052E-11 -2.093110E-11 -1.980622E-12 1.000000E-1 1.034749E-11 1.034441E-11 -1.366449E-12 2.000000E-1 1.298309E-11 1.321027E-11 -7.952250E-13 3.000000E-1 1.445183E-11 1.452294E-11 -2.249867E-13 4.000000E-1 1.570344E-11 1.582606E-11 3.455569E-13 5.000000E-1 1.701994E-11 1.696421E-11 9.156009E-13 6.000000E-1 1.820355E-11 1.802614E-11 1.486034E-12 7.000000E-1 1.949052E-11 1.913469E-11 2.169820E-12 8.000000E-1 2.065870E-11 2.046507E-11 2.626344E-12 9.000000E-1 2.193756E-11 2.145151E-11 3.083089E-12 1.000000E+0 2.310019E-11 2.254974E-11 3.766765E-12 1.100000E+0 2.448908E-11 2.364708E-11 4.337419E-12 1.200000E+0 2.542211E-11 2.474265E-11 5.134781E-12 1.300000E+0 2.658163E-11 2.595146E-11 5.704548E-12 1.400000E+0 2.796785E-11 2.715983E-11 6.047385E-12 1.500000E+0 2.935474E-11 2.791301E-11 6.845413E-12 1.600000E+0 3.028577E-11 2.934830E-11 6.960432E-12 1.700000E+0 3.144440E-11 3.032907E-11 7.531309E-12 1.800000E+0 3.282930E-11 3.153655E-11 8.100631E-12 | [POWER Clamp] 0.0 3.282930E-11 2.972400E-11 9.297452E-12 -10.000000E-2 3.376188E-11 3.115952E-11 1.009548E-11 -2.000000E-1 3.514700E-11 3.213918E-11 1.043743E-11 -3.000000E-1 3.653255E-11 3.334710E-11 1.078027E-11 -4.000000E-1 3.792078E-11 3.432765E-11 1.112399E-11 -5.000000E-1 3.840039E-11 3.530687E-11 1.191980E-11 -6.000000E-1 3.978950E-11 3.697131E-11 1.226308E-11 -7.000000E-1 4.163603E-11 3.817879E-11 1.306066E-11 -8.000000E-1 4.257394E-11 3.893419E-11 1.385825E-11 -9.000000E-1 4.351586E-11 4.014344E-11 1.465494E-11 -10.000000E-1 4.491518E-11 4.135447E-11 1.499911E-11 -1.100000E+0 4.586376E-11 4.211342E-11 1.534195E-11 -1.200000E+0 4.727241E-11 4.332756E-11 1.613909E-11 -1.300000E+0 4.823075E-11 4.454526E-11 1.648193E-11 -1.400000E+0 4.964962E-11 4.576339E-11 1.773426E-11 -1.500000E+0 5.107958E-11 4.653122E-11 1.807621E-11 -1.600000E+0 5.206324E-11 4.775824E-11 1.841993E-11 -1.700000E+0 5.351186E-11 4.899103E-11 1.921752E-11 -1.800000E+0 5.497558E-11 5.022827E-11 1.910561E-11 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting C_comp 4p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 1.168279E-1 6.729226E-2 1.427706E-1 -1.700000E+0 1.103992E-1 6.572438E-2 1.339439E-1 -1.600000E+0 1.031968E-1 6.199331E-2 1.250243E-1 -1.500000E+0 9.575340E-2 5.755238E-2 1.160529E-1 -1.400000E+0 8.825881E-2 5.292883E-2 1.070570E-1 -1.300000E+0 8.076802E-2 4.828334E-2 9.805893E-2 -1.200000E+0 7.330990E-2 4.366874E-2 8.908123E-2 -1.100000E+0 6.590909E-2 3.911330E-2 8.015346E-2 -10.000000E-1 5.859271E-2 3.463876E-2 7.133135E-2 -9.000000E-1 5.140061E-2 3.026651E-2 6.278681E-2 -8.000000E-1 4.441796E-2 2.602273E-2 5.503436E-2 -7.000000E-1 3.788459E-2 2.194005E-2 4.775873E-2 -6.000000E-1 3.192543E-2 1.807335E-2 4.057196E-2 -5.000000E-1 2.617513E-2 1.452512E-2 3.346935E-2 -4.000000E-1 2.056333E-2 1.123833E-2 2.646640E-2 -3.000000E-1 1.510791E-2 8.120639E-3 1.958442E-2 -2.000000E-1 9.836369E-3 5.184011E-3 1.285194E-2 -10.000000E-2 4.784666E-3 2.462021E-3 6.306902E-3 0.0 6.691006E-10 2.249323E-10 1.078465E-9 1.000000E-1 -4.372231E-3 -2.122684E-3 -5.826285E-3 2.000000E-1 -8.219697E-3 -3.865222E-3 -1.096485E-2 3.000000E-1 -1.153662E-2 -5.235114E-3 -1.540959E-2 4.000000E-1 -1.432311E-2 -6.253549E-3 -1.916252E-2 5.000000E-1 -1.659028E-2 -6.963990E-3 -2.224032E-2 6.000000E-1 -1.836797E-2 -7.434626E-3 -2.468411E-2 7.000000E-1 -1.971303E-2 -7.743875E-3 -2.656928E-2 8.000000E-1 -2.070963E-2 -7.957244E-3 -2.800419E-2 9.000000E-1 -2.145389E-2 -8.117031E-3 -2.910925E-2 1.000000E+0 -2.203066E-2 -8.246712E-3 -2.998869E-2 1.100000E+0 -2.250067E-2 -8.358642E-3 -3.071690E-2 1.200000E+0 -2.290203E-2 -8.459392E-3 -3.134156E-2 1.300000E+0 -2.325733E-2 -8.552609E-3 -3.189225E-2 1.400000E+0 -2.358005E-2 -8.640427E-3 -3.238773E-2 1.500000E+0 -2.387846E-2 -8.724167E-3 -3.284037E-2 1.600000E+0 -2.415792E-2 -8.804696E-3 -3.325874E-2 1.700000E+0 -2.442206E-2 -8.882608E-3 -3.364903E-2 1.800000E+0 -2.467348E-2 -8.958336E-3 -3.401589E-2 1.900000E+0 -2.491412E-2 -9.032278E-3 -3.436291E-2 2.000000E+0 -2.514550E-2 -9.106008E-3 -3.469291E-2 2.100000E+0 -2.537007E-2 -9.195655E-3 -3.500819E-2 2.200000E+0 -2.561377E-2 -9.433831E-3 -3.531064E-2 2.300000E+0 -2.614128E-2 -1.126809E-2 -3.560208E-2 2.400000E+0 -2.779506E-2 -2.938698E-2 -3.589607E-2 2.500000E+0 -3.065969E-2 -8.317995E-2 -3.641697E-2 2.600000E+0 -3.998380E-2 -1.555654E-1 -3.829272E-2 2.700000E+0 -8.337063E-2 -2.351987E-1 -4.208222E-2 2.800000E+0 -1.536840E-1 -3.183394E-1 -4.732424E-2 2.900000E+0 -2.332405E-1 -4.034954E-1 -7.624697E-2 3.000000E+0 -3.166764E-1 -4.899438E-1 -1.433362E-1 3.100000E+0 -4.021722E-1 -5.772922E-1 -2.234123E-1 3.200000E+0 -4.889300E-1 -6.652963E-1 -3.077949E-1 3.300000E+0 -5.765353E-1 -7.538001E-1 -3.942135E-1 3.400000E+0 -6.647463E-1 -8.426967E-1 -4.818051E-1 3.500000E+0 -7.534107E-1 -9.319100E-1 -5.701559E-1 3.600000E+0 -8.424267E-1 -1.021384E+0 -6.590363E-1 | [Pulldown] -1.800000E+0 -8.272265E-1 -8.823619E-1 -7.718887E-1 -1.700000E+0 -7.385508E-1 -7.934583E-1 -6.830089E-1 -1.600000E+0 -6.503087E-1 -7.049394E-1 -5.946485E-1 -1.500000E+0 -5.626451E-1 -6.169080E-1 -5.070515E-1 -1.400000E+0 -4.757910E-1 -5.295146E-1 -4.206930E-1 -1.300000E+0 -3.901490E-1 -4.429898E-1 -3.367130E-1 -1.200000E+0 -3.065131E-1 -3.577199E-1 -2.588128E-1 -1.100000E+0 -2.267700E-1 -2.743799E-1 -1.949384E-1 -1.000000E+0 -1.562176E-1 -1.943774E-1 -1.399738E-1 -9.000000E-1 -1.020961E-1 -1.211386E-1 -9.659944E-2 -8.000000E-1 -6.653257E-2 -6.369672E-2 -8.008545E-2 -7.000000E-1 -5.372284E-2 -3.429967E-2 -6.923272E-2 -6.000000E-1 -4.530738E-2 -2.591540E-2 -5.838031E-2 -5.000000E-1 -3.707512E-2 -2.104291E-2 -4.833587E-2 -4.000000E-1 -2.935903E-2 -1.646154E-2 -3.863735E-2 -3.000000E-1 -2.184578E-2 -1.202603E-2 -2.894469E-2 -2.000000E-1 -1.442236E-2 -7.761521E-3 -1.924744E-2 -1.000000E-1 -7.120178E-3 -3.726052E-3 -9.582718E-3 2.220446E-16 -8.373789E-12 -1.421653E-11 -8.821631E-12 1.000000E-1 6.646391E-3 3.301726E-3 9.061861E-3 2.000000E-1 1.257964E-2 6.138445E-3 1.719893E-2 3.000000E-1 1.780307E-2 8.521041E-3 2.440494E-2 4.000000E-1 2.232144E-2 1.046239E-2 3.067523E-2 5.000000E-1 2.614058E-2 1.197958E-2 3.600499E-2 6.000000E-1 2.926795E-2 1.309981E-2 4.038851E-2 7.000000E-1 3.171763E-2 1.387166E-2 4.382580E-2 8.000000E-1 3.352684E-2 1.437303E-2 4.635158E-2 9.000000E-1 3.478277E-2 1.469488E-2 4.808473E-2 1.000000E+0 3.562403E-2 1.491089E-2 4.922989E-2 1.100000E+0 3.619423E-2 1.506684E-2 4.999759E-2 1.200000E+0 3.659993E-2 1.518791E-2 5.053960E-2 1.300000E+0 3.690670E-2 1.528776E-2 5.094710E-2 1.400000E+0 3.715230E-2 1.537401E-2 5.127178E-2 1.500000E+0 3.735851E-2 1.545114E-2 5.154323E-2 1.600000E+0 3.753829E-2 1.552189E-2 5.177898E-2 1.700000E+0 3.769965E-2 1.558803E-2 5.198985E-2 1.800000E+0 3.784773E-2 1.565073E-2 5.218280E-2 1.900000E+0 3.798598E-2 1.571083E-2 5.236244E-2 2.000000E+0 3.811675E-2 1.576906E-2 5.253198E-2 2.100000E+0 3.824173E-2 1.583024E-2 5.269368E-2 2.200000E+0 3.836213E-2 1.596922E-2 5.284919E-2 2.300000E+0 3.847904E-2 1.640532E-2 5.299976E-2 2.400000E+0 3.859854E-2 1.706662E-2 5.314637E-2 2.500000E+0 3.886685E-2 1.783613E-2 5.328979E-2 2.600000E+0 3.985514E-2 1.866233E-2 5.343080E-2 2.700000E+0 4.131022E-2 1.950869E-2 5.357698E-2 2.800000E+0 4.290860E-2 2.034683E-2 5.400152E-2 2.900000E+0 4.454835E-2 2.115063E-2 5.560764E-2 3.000000E+0 4.618165E-2 2.188969E-2 5.770051E-2 3.100000E+0 4.777413E-2 2.252187E-2 5.989131E-2 3.200000E+0 4.929246E-2 2.297738E-2 6.208428E-2 3.300000E+0 5.069702E-2 2.310371E-2 6.423476E-2 3.400000E+0 5.193198E-2 2.227529E-2 6.630991E-2 3.500000E+0 5.290376E-2 1.787379E-2 6.827723E-2 3.600000E+0 5.340932E-2 1.730947E-2 7.009690E-2 | [Ramp] dV/dt_r 6.470E-1/7.680E-10 2.737E-1/1.612E-9 8.146E-1/5.797E-10 dV/dt_f 8.043E-1/1.130E-9 4.403E-1/2.560E-9 9.394E-1/8.002E-10 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.800000E+0 1.650000E+0 1.950000E+0 2.020202E-10 1.799997E+0 1.649995E+0 1.949998E+0 4.040404E-10 1.799999E+0 1.649997E+0 1.950000E+0 6.060606E-10 1.800000E+0 1.649999E+0 1.950000E+0 8.080808E-10 1.800000E+0 1.649999E+0 1.950000E+0 1.010101E-9 1.799999E+0 1.649999E+0 1.950000E+0 1.212121E-9 1.800000E+0 1.649999E+0 1.950000E+0 1.414141E-9 1.800000E+0 1.649999E+0 1.950000E+0 1.616162E-9 1.800000E+0 1.649999E+0 1.950000E+0 1.818182E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.020202E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.222222E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.424242E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.626263E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.828283E-9 1.800000E+0 1.649999E+0 1.950000E+0 3.030303E-9 1.800000E+0 1.649999E+0 1.950000E+0 3.232323E-9 1.800000E+0 1.649999E+0 1.950000E+0 3.434343E-9 1.800000E+0 1.649999E+0 1.950000E+0 3.636364E-9 1.800000E+0 1.649999E+0 1.950000E+0 3.838384E-9 1.800000E+0 1.649999E+0 1.950000E+0 4.040404E-9 1.799999E+0 1.649999E+0 1.950000E+0 4.242424E-9 1.800000E+0 1.649999E+0 1.950000E+0 4.444444E-9 1.800000E+0 1.649998E+0 1.950000E+0 4.646465E-9 1.800000E+0 1.649999E+0 1.950000E+0 4.848485E-9 1.800000E+0 1.649999E+0 1.950000E+0 5.050505E-9 1.800001E+0 1.650000E+0 1.950000E+0 5.252525E-9 1.800003E+0 1.649999E+0 1.950001E+0 5.454545E-9 1.800005E+0 1.649998E+0 1.950002E+0 5.656566E-9 1.800008E+0 1.649998E+0 1.950004E+0 5.858586E-9 1.800011E+0 1.649999E+0 1.950008E+0 6.060606E-9 1.800014E+0 1.650001E+0 1.950011E+0 6.262626E-9 1.800016E+0 1.650002E+0 1.950013E+0 6.464646E-9 1.800019E+0 1.650004E+0 1.950015E+0 6.666667E-9 1.800023E+0 1.650008E+0 1.950020E+0 6.868687E-9 1.800029E+0 1.650015E+0 1.950026E+0 7.070707E-9 1.800035E+0 1.650020E+0 1.950031E+0 7.272727E-9 1.800038E+0 1.650022E+0 1.950034E+0 7.474747E-9 1.800040E+0 1.650024E+0 1.950037E+0 7.676768E-9 1.800118E+0 1.650029E+0 1.950267E+0 7.878788E-9 1.800241E+0 1.650035E+0 1.950631E+0 8.080808E-9 1.800445E+0 1.650041E+0 1.951024E+0 8.282828E-9 1.801006E+0 1.650045E+0 1.951573E+0 8.484848E-9 1.801455E+0 1.650048E+0 1.954108E+0 8.686869E-9 1.802422E+0 1.650056E+0 1.960087E+0 8.888889E-9 1.804052E+0 1.650066E+0 1.985317E+0 9.090909E-9 1.810357E+0 1.650077E+0 1.985207E+0 9.292929E-9 1.824960E+0 1.650092E+0 1.825334E+0 9.494949E-9 1.837813E+0 1.650107E+0 1.585317E+0 9.696970E-9 1.812526E+0 1.650149E+0 1.315974E+0 9.898990E-9 1.691932E+0 1.650199E+0 1.085315E+0 1.010101E-8 1.557401E+0 1.650310E+0 8.786903E-1 1.030303E-8 1.382590E+0 1.650595E+0 6.838187E-1 1.050505E-8 1.223554E+0 1.650882E+0 6.044714E-1 1.070707E-8 1.070482E+0 1.651326E+0 5.254645E-1 1.090909E-8 9.260239E-1 1.651943E+0 4.837656E-1 1.111111E-8 8.115238E-1 1.652640E+0 4.655420E-1 1.131313E-8 7.290877E-1 1.653637E+0 4.519409E-1 1.151515E-8 6.707493E-1 1.654027E+0 4.420441E-1 1.171717E-8 6.216808E-1 1.655265E+0 4.334265E-1 1.191919E-8 5.960984E-1 1.659483E+0 4.280498E-1 1.212121E-8 5.710988E-1 1.664539E+0 4.227746E-1 1.232323E-8 5.561436E-1 1.669346E+0 4.192472E-1 1.252525E-8 5.444348E-1 1.672633E+0 4.162847E-1 1.272727E-8 5.344958E-1 1.673289E+0 4.137468E-1 1.292929E-8 5.281018E-1 1.673527E+0 4.120591E-1 1.313131E-8 5.218795E-1 1.670724E+0 4.104160E-1 1.333333E-8 5.176910E-1 1.664581E+0 4.093005E-1 1.353535E-8 5.140678E-1 1.656730E+0 4.083317E-1 1.373737E-8 5.109760E-1 1.637246E+0 4.075120E-1 1.393939E-8 5.087403E-1 1.616079E+0 4.069325E-1 1.414141E-8 5.065804E-1 1.585324E+0 4.063728E-1 1.434343E-8 5.051084E-1 1.545954E+0 4.059920E-1 1.454545E-8 5.037973E-1 1.505820E+0 4.056530E-1 1.474747E-8 5.026869E-1 1.461716E+0 4.053706E-1 1.494949E-8 5.018393E-1 1.417117E+0 4.051623E-1 1.515152E-8 5.010261E-1 1.374717E+0 4.049630E-1 1.535354E-8 5.004673E-1 1.333931E+0 4.048305E-1 1.555556E-8 4.999571E-1 1.294268E+0 4.047107E-1 1.575758E-8 4.995317E-1 1.259284E+0 4.046118E-1 1.595960E-8 4.991973E-1 1.224784E+0 4.045353E-1 1.616162E-8 4.988787E-1 1.194208E+0 4.044628E-1 1.636364E-8 4.986599E-1 1.165967E+0 4.044161E-1 1.656566E-8 4.984560E-1 1.138961E+0 4.043731E-1 1.676768E-8 4.982883E-1 1.116213E+0 4.043355E-1 1.696970E-8 4.981523E-1 1.093813E+0 4.043027E-1 1.717172E-8 4.980241E-1 1.074778E+0 4.042723E-1 1.737374E-8 4.979383E-1 1.057351E+0 4.042554E-1 1.757576E-8 4.978572E-1 1.040927E+0 4.042400E-1 1.777778E-8 4.977888E-1 1.027445E+0 4.042295E-1 1.797980E-8 4.977296E-1 1.014137E+0 4.042226E-1 1.818182E-8 4.976727E-1 1.003211E+0 4.042162E-1 1.838384E-8 4.976266E-1 9.931819E-1 4.042122E-1 1.858586E-8 4.975814E-1 9.838450E-1 4.042083E-1 1.878788E-8 4.975559E-1 9.762617E-1 4.041998E-1 1.898990E-8 4.975419E-1 9.687397E-1 4.041886E-1 1.919192E-8 4.975267E-1 9.627228E-1 4.041809E-1 1.939394E-8 4.975063E-1 9.571385E-1 4.041881E-1 1.959596E-8 4.974858E-1 9.519804E-1 4.041957E-1 1.979798E-8 4.974797E-1 9.477668E-1 4.041912E-1 2.000000E-8 4.974803E-1 9.435629E-1 4.041811E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.024585E+0 4.242028E-1 1.291979E+0 2.020202E-10 1.024583E+0 4.242005E-1 1.291978E+0 4.040404E-10 1.024583E+0 4.242025E-1 1.291978E+0 6.060606E-10 1.024584E+0 4.242040E-1 1.291978E+0 8.080808E-10 1.024585E+0 4.242047E-1 1.291979E+0 1.010101E-9 1.024586E+0 4.242053E-1 1.291979E+0 1.212121E-9 1.024586E+0 4.242048E-1 1.291979E+0 1.414141E-9 1.024585E+0 4.242041E-1 1.291979E+0 1.616162E-9 1.024584E+0 4.242037E-1 1.291979E+0 1.818182E-9 1.024585E+0 4.242039E-1 1.291979E+0 2.020202E-9 1.024585E+0 4.242042E-1 1.291979E+0 2.222222E-9 1.024585E+0 4.242039E-1 1.291979E+0 2.424242E-9 1.024584E+0 4.242035E-1 1.291978E+0 2.626263E-9 1.024584E+0 4.242037E-1 1.291978E+0 2.828283E-9 1.024585E+0 4.242048E-1 1.291979E+0 3.030303E-9 1.024586E+0 4.242058E-1 1.291979E+0 3.232323E-9 1.024585E+0 4.242054E-1 1.291979E+0 3.434343E-9 1.024585E+0 4.242047E-1 1.291979E+0 3.636364E-9 1.024585E+0 4.242045E-1 1.291979E+0 3.838384E-9 1.024586E+0 4.242051E-1 1.291979E+0 4.040404E-9 1.024586E+0 4.242057E-1 1.291979E+0 4.242424E-9 1.024585E+0 4.242062E-1 1.291979E+0 4.444444E-9 1.024584E+0 4.242066E-1 1.291979E+0 4.646465E-9 1.024583E+0 4.242068E-1 1.291979E+0 4.848485E-9 1.024582E+0 4.242067E-1 1.291978E+0 5.050505E-9 1.024580E+0 4.242067E-1 1.291977E+0 5.252525E-9 1.024570E+0 4.242077E-1 1.291972E+0 5.454545E-9 1.024559E+0 4.242089E-1 1.291966E+0 5.656566E-9 1.024541E+0 4.242083E-1 1.291953E+0 5.858586E-9 1.024518E+0 4.242062E-1 1.291933E+0 6.060606E-9 1.024485E+0 4.242036E-1 1.291905E+0 6.262626E-9 1.024405E+0 4.241984E-1 1.291832E+0 6.464646E-9 1.024318E+0 4.241928E-1 1.291754E+0 6.666667E-9 1.024168E+0 4.241798E-1 1.291629E+0 6.868687E-9 1.023972E+0 4.241613E-1 1.291470E+0 7.070707E-9 1.023763E+0 4.241330E-1 1.291299E+0 7.272727E-9 1.023502E+0 4.240628E-1 1.291073E+0 7.474747E-9 1.023236E+0 4.239885E-1 1.290841E+0 7.676768E-9 1.022273E+0 4.238711E-1 1.288327E+0 7.878788E-9 1.020898E+0 4.237280E-1 1.284458E+0 8.080808E-9 1.018787E+0 4.235756E-1 1.278704E+0 8.282828E-9 1.011852E+0 4.233882E-1 1.262133E+0 8.484848E-9 9.971036E-1 4.231986E-1 1.223334E+0 8.686869E-9 9.729186E-1 4.229633E-1 1.094072E+0 8.888889E-9 9.304408E-1 4.227062E-1 8.049379E-1 9.090909E-9 8.060549E-1 4.224293E-1 4.331685E-1 9.292929E-9 6.294741E-1 4.220861E-1 1.594273E-1 9.494949E-9 3.922200E-1 4.217410E-1 5.256774E-2 9.696970E-9 2.276965E-1 4.212238E-1 1.502493E-2 9.898990E-9 8.569463E-2 4.206422E-1 9.461782E-3 1.010101E-8 3.560709E-2 4.194558E-1 5.594215E-3 1.030303E-8 2.095169E-2 4.164789E-1 3.147367E-3 1.050505E-8 8.292108E-3 4.134380E-1 2.505845E-3 1.070707E-8 6.710654E-3 4.060304E-1 1.871851E-3 1.090909E-8 5.125605E-3 3.925074E-1 1.464468E-3 1.111111E-8 3.234985E-3 3.768041E-1 1.086344E-3 1.131313E-8 2.554235E-3 3.525039E-1 9.289067E-4 1.151515E-8 2.064802E-3 3.198533E-1 7.553224E-4 1.171717E-8 1.635818E-3 2.831401E-1 6.028940E-4 1.191919E-8 1.359984E-3 2.326090E-1 5.040651E-4 1.212121E-8 1.089290E-3 1.798763E-1 4.067956E-4 1.232323E-8 9.071901E-4 1.280260E-1 3.364057E-4 1.252525E-8 7.537246E-4 8.620502E-2 2.747034E-4 1.272727E-8 6.200420E-4 6.142741E-2 2.216715E-4 1.292929E-8 5.259843E-4 3.884932E-2 1.860066E-4 1.313131E-8 4.341578E-4 2.529854E-2 1.513485E-4 1.333333E-8 3.687461E-4 2.165557E-2 1.286115E-4 1.353535E-8 3.106757E-4 1.823847E-2 1.091876E-4 1.373737E-8 2.592858E-4 1.635882E-2 9.211877E-5 1.393939E-8 2.186577E-4 1.470158E-2 7.884389E-5 1.414141E-8 1.799079E-4 1.291179E-2 6.592874E-5 1.434343E-8 1.582000E-4 1.100292E-2 5.627755E-5 1.454545E-8 1.404778E-4 9.152516E-3 4.738970E-5 1.474747E-8 1.225892E-4 7.605683E-3 4.060860E-5 1.494949E-8 1.044830E-4 6.096634E-3 3.658621E-5 1.515152E-8 8.755322E-5 5.032469E-3 3.249992E-5 1.535354E-8 7.932029E-5 4.294784E-3 2.794133E-5 1.555556E-8 7.274830E-5 3.602175E-3 2.329254E-5 1.575758E-8 6.520560E-5 3.097244E-3 2.038548E-5 1.595960E-8 5.662386E-5 2.611731E-3 1.934276E-5 1.616162E-8 4.878922E-5 2.265515E-3 1.814562E-5 1.636364E-8 4.563314E-5 2.002255E-3 1.598147E-5 1.656566E-8 4.317518E-5 1.748536E-3 1.367303E-5 1.676768E-8 3.727697E-5 1.527755E-3 1.218463E-5 1.696970E-8 2.836451E-5 1.309661E-3 1.141474E-5 1.717172E-8 2.097703E-5 1.158425E-3 1.063528E-5 1.737374E-8 2.190174E-5 1.039125E-3 9.803627E-6 1.757576E-8 2.372855E-5 9.205646E-4 8.966313E-6 1.777778E-8 2.326642E-5 8.041743E-4 8.406594E-6 1.797980E-8 2.116709E-5 6.879117E-4 8.045431E-6 1.818182E-8 1.913252E-5 6.152078E-4 7.586484E-6 1.838384E-8 1.741134E-5 5.588815E-4 6.654316E-6 1.858586E-8 1.571174E-5 4.997671E-4 5.689553E-6 1.878788E-8 1.461463E-5 4.335951E-4 5.406977E-6 1.898990E-8 1.386683E-5 3.671758E-4 5.519919E-6 1.919192E-8 1.310227E-5 3.291039E-4 5.538792E-6 1.939394E-8 1.226460E-5 2.991794E-4 5.147278E-6 1.959596E-8 1.142472E-5 2.677796E-4 4.743360E-6 1.979798E-8 1.137530E-5 2.331101E-4 4.525636E-6 2.000000E-8 1.169275E-5 1.984072E-4 4.394330E-6 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 4.974350E-1 9.135473E-1 4.041738E-1 2.020202E-10 4.974385E-1 9.135554E-1 4.041757E-1 4.040404E-10 4.974363E-1 9.135517E-1 4.041744E-1 6.060606E-10 4.974348E-1 9.135479E-1 4.041735E-1 8.080808E-10 4.974349E-1 9.135439E-1 4.041737E-1 1.010101E-9 4.974350E-1 9.135400E-1 4.041740E-1 1.212121E-9 4.974350E-1 9.135396E-1 4.041739E-1 1.414141E-9 4.974350E-1 9.135402E-1 4.041737E-1 1.616162E-9 4.974350E-1 9.135417E-1 4.041737E-1 1.818182E-9 4.974350E-1 9.135452E-1 4.041738E-1 2.020202E-9 4.974350E-1 9.135483E-1 4.041739E-1 2.222222E-9 4.974350E-1 9.135465E-1 4.041739E-1 2.424242E-9 4.974350E-1 9.135435E-1 4.041737E-1 2.626263E-9 4.974350E-1 9.135425E-1 4.041737E-1 2.828283E-9 4.974349E-1 9.135449E-1 4.041738E-1 3.030303E-9 4.974349E-1 9.135471E-1 4.041740E-1 3.232323E-9 4.974349E-1 9.135458E-1 4.041739E-1 3.434343E-9 4.974350E-1 9.135437E-1 4.041737E-1 3.636364E-9 4.974349E-1 9.135432E-1 4.041736E-1 3.838384E-9 4.974347E-1 9.135449E-1 4.041736E-1 4.040404E-9 4.974345E-1 9.135463E-1 4.041735E-1 4.242424E-9 4.974341E-1 9.135453E-1 4.041730E-1 4.444444E-9 4.974338E-1 9.135439E-1 4.041724E-1 4.646465E-9 4.974341E-1 9.135455E-1 4.041722E-1 4.848485E-9 4.974351E-1 9.135504E-1 4.041726E-1 5.050505E-9 4.974359E-1 9.135543E-1 4.041728E-1 5.252525E-9 4.974350E-1 9.135520E-1 4.041721E-1 5.454545E-9 4.974338E-1 9.135487E-1 4.041713E-1 5.656566E-9 4.974411E-1 9.135487E-1 4.041772E-1 5.858586E-9 4.974560E-1 9.135517E-1 4.041891E-1 6.060606E-9 4.974708E-1 9.135543E-1 4.042002E-1 6.262626E-9 4.974846E-1 9.135557E-1 4.042068E-1 6.464646E-9 4.974984E-1 9.135568E-1 4.042128E-1 6.666667E-9 4.974841E-1 9.135604E-1 4.042556E-1 6.868687E-9 4.974492E-1 9.135659E-1 4.041509E-1 7.070707E-9 4.973860E-1 9.135751E-1 4.028661E-1 7.272727E-9 4.969453E-1 9.136003E-1 4.001798E-1 7.474747E-9 4.951728E-1 9.136271E-1 4.217486E-1 7.676768E-9 4.912779E-1 9.136823E-1 6.441885E-1 7.878788E-9 4.930823E-1 9.137543E-1 1.187134E+0 8.080808E-9 6.129050E-1 9.138437E-1 1.610874E+0 8.282828E-9 9.409200E-1 9.139985E-1 1.839195E+0 8.484848E-9 1.379732E+0 9.141575E-1 1.908611E+0 8.686869E-9 1.618546E+0 9.144364E-1 1.933363E+0 8.888889E-9 1.706523E+0 9.147724E-1 1.939713E+0 9.090909E-9 1.749891E+0 9.150619E-1 1.944311E+0 9.292929E-9 1.768039E+0 9.151964E-1 1.948909E+0 9.494949E-9 1.780607E+0 9.153262E-1 1.949470E+0 9.696970E-9 1.791901E+0 9.140091E-1 1.949646E+0 9.898990E-9 1.793977E+0 9.091632E-1 1.949784E+0 1.010101E-8 1.795932E+0 9.025780E-1 1.949892E+0 1.030303E-8 1.797506E+0 8.959108E-1 1.949909E+0 1.050505E-8 1.798859E+0 8.838540E-1 1.949926E+0 1.070707E-8 1.799952E+0 8.717971E-1 1.949935E+0 1.090909E-8 1.799671E+0 8.597321E-1 1.949941E+0 1.111111E-8 1.799437E+0 8.609581E-1 1.949943E+0 1.131313E-8 1.799833E+0 9.434964E-1 1.949947E+0 1.151515E-8 1.799868E+0 1.123872E+0 1.949953E+0 1.171717E-8 1.799898E+0 1.315538E+0 1.949959E+0 1.191919E-8 1.799912E+0 1.483417E+0 1.949962E+0 1.212121E-8 1.799926E+0 1.560969E+0 1.949965E+0 1.232323E-8 1.799937E+0 1.599582E+0 1.949968E+0 1.252525E-8 1.799947E+0 1.611906E+0 1.949970E+0 1.272727E-8 1.799953E+0 1.619461E+0 1.949973E+0 1.292929E-8 1.799954E+0 1.624428E+0 1.949974E+0 1.313131E-8 1.799956E+0 1.625590E+0 1.949976E+0 1.333333E-8 1.799962E+0 1.626890E+0 1.949978E+0 1.353535E-8 1.799970E+0 1.629388E+0 1.949979E+0 1.373737E-8 1.799974E+0 1.632134E+0 1.949981E+0 1.393939E-8 1.799970E+0 1.634894E+0 1.949982E+0 1.414141E-8 1.799967E+0 1.637672E+0 1.949983E+0 1.434343E-8 1.799972E+0 1.640320E+0 1.949984E+0 1.454545E-8 1.799977E+0 1.642095E+0 1.949985E+0 1.474747E-8 1.799979E+0 1.643716E+0 1.949985E+0 1.494949E-8 1.799977E+0 1.645027E+0 1.949986E+0 1.515152E-8 1.799976E+0 1.646036E+0 1.949987E+0 1.535354E-8 1.799979E+0 1.646982E+0 1.949987E+0 1.555556E-8 1.799983E+0 1.647586E+0 1.949988E+0 1.575758E-8 1.799984E+0 1.648141E+0 1.949989E+0 1.595960E-8 1.799982E+0 1.648552E+0 1.949989E+0 1.616162E-8 1.799981E+0 1.648847E+0 1.949989E+0 1.636364E-8 1.799984E+0 1.649122E+0 1.949990E+0 1.656566E-8 1.799987E+0 1.649304E+0 1.949990E+0 1.676768E-8 1.799988E+0 1.649476E+0 1.949990E+0 1.696970E-8 1.799986E+0 1.649586E+0 1.949991E+0 1.717172E-8 1.799985E+0 1.649656E+0 1.949991E+0 1.737374E-8 1.799987E+0 1.649724E+0 1.949991E+0 1.757576E-8 1.799990E+0 1.649784E+0 1.949991E+0 1.777778E-8 1.799990E+0 1.649843E+0 1.949991E+0 1.797980E-8 1.799989E+0 1.649869E+0 1.949992E+0 1.818182E-8 1.799988E+0 1.649879E+0 1.949992E+0 1.838384E-8 1.799990E+0 1.649892E+0 1.949992E+0 1.858586E-8 1.799992E+0 1.649919E+0 1.949992E+0 1.878788E-8 1.799992E+0 1.649946E+0 1.949992E+0 1.898990E-8 1.799991E+0 1.649947E+0 1.949992E+0 1.919192E-8 1.799990E+0 1.649937E+0 1.949992E+0 1.939394E-8 1.799992E+0 1.649935E+0 1.949992E+0 1.959596E-8 1.799993E+0 1.649957E+0 1.949992E+0 1.979798E-8 1.799992E+0 1.649980E+0 1.949992E+0 2.000000E-8 1.799991E+0 1.649943E+0 1.949990E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 2.020202E-10 2.801062E-6 5.490757E-6 1.703780E-6 4.040404E-10 1.174901E-6 3.113803E-6 7.146480E-7 6.060606E-10 6.562840E-8 8.663450E-7 0.0 8.080808E-10 3.021271E-7 -1.043957E-6 0.0 1.010101E-9 5.268009E-7 -2.884185E-6 0.0 1.212121E-9 3.955441E-7 -2.615201E-6 0.0 1.414141E-9 1.590454E-7 -1.722562E-6 0.0 1.616162E-9 6.740503E-8 -8.102471E-7 0.0 1.818182E-9 2.732219E-7 1.424739E-7 0.0 2.020202E-9 4.584571E-7 1.012251E-6 0.0 2.222222E-9 3.339379E-7 6.337259E-7 0.0 2.424242E-9 1.281210E-7 -7.242700E-8 0.0 2.626263E-9 0.0 -2.256286E-7 0.0 2.828283E-9 0.0 5.329903E-7 0.0 3.030303E-9 0.0 1.193332E-6 0.0 3.232323E-9 0.0 8.676226E-7 0.0 3.434343E-9 0.0 3.158753E-7 0.0 3.636364E-9 -1.616465E-7 3.398137E-7 0.0 3.838384E-9 -5.397670E-7 1.134700E-6 0.0 4.040404E-9 -1.031625E-6 1.809525E-6 -1.316489E-7 4.242424E-9 -2.379355E-6 1.580897E-6 -1.253956E-6 4.444444E-9 -3.894848E-6 1.175179E-6 -2.570445E-6 4.646465E-9 -4.625737E-6 7.773640E-7 -3.381537E-6 4.848485E-9 -4.498079E-6 3.881956E-7 -3.639604E-6 5.050505E-9 -4.902935E-6 -2.838508E-7 -4.282333E-6 5.252525E-9 -8.513523E-6 -2.658822E-6 -7.240731E-6 5.454545E-9 -1.264597E-5 -5.311014E-6 -1.057610E-5 5.656566E-9 -1.364265E-5 -7.112681E-6 -1.068793E-5 5.858586E-9 -1.183050E-5 -8.152504E-6 -7.912323E-6 6.060606E-9 -1.083843E-5 -9.420733E-6 -5.933239E-6 6.262626E-9 -1.396042E-5 -1.183480E-5 -7.950030E-6 6.464646E-9 -1.761546E-5 -1.439733E-5 -1.048456E-5 6.666667E-9 1.825027E-5 -1.652749E-5 7.687991E-5 6.868687E-9 8.302945E-5 -1.834133E-5 4.819179E-4 7.070707E-9 2.054071E-4 -2.025282E-5 1.262188E-3 7.272727E-9 7.383807E-4 -2.258418E-5 1.959940E-3 7.474747E-9 1.549421E-3 -2.495599E-5 -4.639850E-3 7.676768E-9 2.028104E-3 -2.820617E-5 -3.844963E-2 7.878788E-9 -3.439915E-4 -3.197779E-5 -5.365507E-2 8.080808E-9 -1.550781E-2 -3.727519E-5 1.243182E-3 8.282828E-9 -4.677443E-2 -4.831338E-5 2.706328E-1 8.484848E-9 -5.347443E-2 -5.971395E-5 6.102093E-1 8.686869E-9 -2.914000E-2 -8.249346E-5 8.997906E-1 8.888889E-9 7.679597E-2 -1.106895E-4 1.076007E+0 9.090909E-9 2.612502E-1 -7.224014E-5 1.218642E+0 9.292929E-9 4.619655E-1 1.891012E-4 1.253670E+0 9.494949E-9 6.496798E-1 4.571071E-4 1.272869E+0 9.696970E-9 7.823329E-1 9.299675E-4 1.285107E+0 9.898990E-9 8.695129E-1 1.394568E-3 1.288021E+0 1.010101E-8 9.414387E-1 1.786859E-3 1.290894E+0 1.030303E-8 9.695593E-1 2.172467E-3 1.291353E+0 1.050505E-8 9.974099E-1 2.119138E-3 1.291653E+0 1.070707E-8 1.009009E+0 2.065809E-3 1.291807E+0 1.090909E-8 1.015532E+0 1.319388E-3 1.291795E+0 1.111111E-8 1.020646E+0 -2.744071E-3 1.291787E+0 1.131313E-8 1.022098E+0 -1.169737E-2 1.291820E+0 1.151515E-8 1.022937E+0 -2.375924E-2 1.291828E+0 1.171717E-8 1.023609E+0 -3.216082E-2 1.291838E+0 1.191919E-8 1.023859E+0 -3.128875E-2 1.291854E+0 1.212121E-8 1.024102E+0 -3.016779E-2 1.291869E+0 1.232323E-8 1.024229E+0 -2.500082E-2 1.291874E+0 1.252525E-8 1.024317E+0 -1.983577E-2 1.291876E+0 1.272727E-8 1.024382E+0 -1.492789E-2 1.291886E+0 1.292929E-8 1.024401E+0 -8.293810E-3 1.291913E+0 1.313131E-8 1.024419E+0 9.378650E-3 1.291938E+0 1.333333E-8 1.024433E+0 2.751407E-2 1.291933E+0 1.353535E-8 1.024447E+0 5.925765E-2 1.291921E+0 1.373737E-8 1.024455E+0 9.932403E-2 1.291917E+0 1.393939E-8 1.024456E+0 1.395676E-1 1.291927E+0 1.414141E-8 1.024457E+0 1.806135E-1 1.291937E+0 1.434343E-8 1.024464E+0 2.216897E-1 1.291936E+0 1.454545E-8 1.024471E+0 2.554235E-1 1.291933E+0 1.474747E-8 1.024477E+0 2.855491E-1 1.291934E+0 1.494949E-8 1.024479E+0 3.133419E-1 1.291941E+0 1.515152E-8 1.024481E+0 3.331523E-1 1.291946E+0 1.535354E-8 1.024485E+0 3.526982E-1 1.291945E+0 1.555556E-8 1.024489E+0 3.665786E-1 1.291943E+0 1.575758E-8 1.024493E+0 3.782612E-1 1.291944E+0 1.595960E-8 1.024495E+0 3.886221E-1 1.291949E+0 1.616162E-8 1.024498E+0 3.954265E-1 1.291952E+0 1.636364E-8 1.024500E+0 4.021312E-1 1.291951E+0 1.656566E-8 1.024502E+0 4.065693E-1 1.291950E+0 1.676768E-8 1.024504E+0 4.103322E-1 1.291951E+0 1.696970E-8 1.024507E+0 4.135667E-1 1.291954E+0 1.717172E-8 1.024509E+0 4.156535E-1 1.291956E+0 1.737374E-8 1.024510E+0 4.177147E-1 1.291955E+0 1.757576E-8 1.024511E+0 4.190076E-1 1.291954E+0 1.777778E-8 1.024513E+0 4.201324E-1 1.291955E+0 1.797980E-8 1.024515E+0 4.210702E-1 1.291957E+0 1.818182E-8 1.024518E+0 4.216743E-1 1.291958E+0 1.838384E-8 1.024519E+0 4.222732E-1 1.291957E+0 1.858586E-8 1.024520E+0 4.226407E-1 1.291956E+0 1.878788E-8 1.024530E+0 4.229738E-1 1.291957E+0 1.898990E-8 1.024546E+0 4.232406E-1 1.291959E+0 1.919192E-8 1.024556E+0 4.234091E-1 1.291960E+0 1.939394E-8 1.024547E+0 4.235768E-1 1.291959E+0 1.959596E-8 1.024537E+0 4.236873E-1 1.291958E+0 1.979798E-8 1.024541E+0 4.237928E-1 1.291957E+0 2.000000E-8 1.024551E+0 4.238754E-1 1.291956E+0 | |[End data_o | |====================================================================== [End]