|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ157 | TinyLogic(tm) UHS 2-Input Non-Inverting Mulitiplexer | SC70 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz157p6x_450.ibs | [File Rev] 1.0 | [Date] 03/07/01 | [Source] | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2000 Fairchild Semiconductor Corp. | [Component] nc7sz157 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 i1 data_i1 32m 1.01n 0.13p 2 gnd GND 30m 0.90n 0.13p 3 i0 data_i2 32m 0.91n 0.13p 4 y data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.90n 0.13p 6 i2 cntrl 32m 1.01n 0.13p | [Model] data_o Model_type Output Polarity Non-Inverting C_comp 5p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [Pullup] -5.000000E+0 5.552306E-1 4.275568E-1 7.199401E-1 -4.800000E+0 5.352468E-1 4.113561E-1 7.130494E-1 -4.700000E+0 5.314348E-1 4.030587E-1 7.110676E-1 -4.500000E+0 5.330286E-1 3.862806E-1 6.829241E-1 -4.400000E+0 5.231302E-1 3.781345E-1 6.674693E-1 -4.200000E+0 4.969037E-1 3.843848E-1 6.362226E-1 -4.100000E+0 4.835243E-1 3.820210E-1 6.206206E-1 -3.900000E+0 4.569371E-1 3.602242E-1 5.895409E-1 -3.800000E+0 4.437672E-1 3.491223E-1 5.740698E-1 -3.600000E+0 4.176992E-1 3.271693E-1 5.432673E-1 -3.500000E+0 4.048037E-1 3.163514E-1 5.279343E-1 -3.300000E+0 3.792898E-1 2.950551E-1 4.973988E-1 -3.200000E+0 3.666704E-1 2.845788E-1 4.821929E-1 -3.000000E+0 3.417019E-1 2.639697E-1 4.518953E-1 -2.900000E+0 3.293505E-1 2.538353E-1 4.367995E-1 -2.700000E+0 3.049064E-1 2.339007E-1 4.067026E-1 -2.600000E+0 2.928108E-1 2.240977E-1 3.916970E-1 -2.400000E+0 2.688649E-1 2.048123E-1 3.617600E-1 -2.300000E+0 2.570112E-1 1.953264E-1 3.468240E-1 -2.100000E+0 2.335344E-1 1.766593E-1 3.170070E-1 -2.000000E+0 2.219081E-1 1.674742E-1 3.021226E-1 -1.800000E+0 1.988724E-1 1.493916E-1 2.723999E-1 -1.700000E+0 1.874611E-1 1.404906E-1 2.575516E-1 -1.500000E+0 1.648278E-1 1.229601E-1 2.278082E-1 -1.400000E+0 1.535893E-1 1.143211E-1 2.129009E-1 -1.200000E+0 1.312496E-1 9.726695E-2 1.829976E-1 -1.100000E+0 1.201438E-1 8.884574E-2 1.679956E-1 -9.000000E-1 9.805278E-2 7.220696E-2 1.378804E-1 -8.000000E-1 8.706489E-2 6.398600E-2 1.227483E-1 -6.000000E-1 6.508125E-2 4.767952E-2 9.214883E-2 -5.000000E-1 5.404936E-2 3.956104E-2 7.680566E-2 -3.000000E-1 3.217318E-2 2.342747E-2 4.608177E-2 -2.000000E-1 2.135201E-2 1.549816E-2 3.070980E-2 0.0 1.182343E-10 1.700755E-10 1.264198E-10 2.000000E-1 -2.054309E-2 -1.475585E-2 -2.979867E-2 3.000000E-1 -3.037888E-2 -2.178137E-2 -4.406153E-2 5.000000E-1 -4.917784E-2 -3.512403E-2 -7.132431E-2 6.000000E-1 -5.814060E-2 -4.143980E-2 -8.432827E-2 8.000000E-1 -7.519178E-2 -5.335687E-2 -1.090915E-1 9.000000E-1 -8.327990E-2 -5.895691E-2 -1.208550E-1 1.100000E+0 -9.858065E-2 -6.943709E-2 -1.431563E-1 1.200000E+0 -1.057932E-1 -7.431623E-2 -1.536985E-1 1.400000E+0 -1.193426E-1 -8.335075E-2 -1.735770E-1 1.500000E+0 -1.256798E-1 -8.750574E-2 -1.829180E-1 1.700000E+0 -1.374805E-1 -9.509176E-2 -2.004160E-1 1.800000E+0 -1.429452E-1 -9.852395E-2 -2.085783E-1 2.000000E+0 -1.530075E-1 -1.046735E-1 -2.237443E-1 2.100000E+0 -1.576081E-1 -1.073959E-1 -2.307549E-1 2.300000E+0 -1.659600E-1 -1.121589E-1 -2.436515E-1 2.400000E+0 -1.697187E-1 -1.142142E-1 -2.495479E-1 2.600000E+0 -1.764311E-1 -1.177296E-1 -2.602713E-1 2.700000E+0 -1.794025E-1 -1.192215E-1 -2.651168E-1 2.900000E+0 -1.846400E-1 -1.217715E-1 -2.738382E-1 3.000000E+0 -1.869404E-1 -1.228714E-1 -2.777468E-1 3.200000E+0 -1.910063E-1 -1.248154E-1 -2.847583E-1 3.300000E+0 -1.928148E-1 -1.256898E-1 -2.879045E-1 3.500000E+0 -1.960810E-1 -1.272982E-1 -2.935853E-1 3.600000E+0 -1.975712E-1 -1.280473E-1 -2.961592E-1 3.800000E+0 -2.003274E-1 -1.294607E-1 -3.008588E-1 3.900000E+0 -2.016117E-1 -1.301319E-1 -3.030131E-1 4.100000E+0 -2.040262E-1 -1.314159E-1 -3.069901E-1 4.200000E+0 -2.051663E-1 -1.320321E-1 -3.088323E-1 4.400000E+0 -2.073312E-1 -1.332196E-1 -3.122653E-1 4.500000E+0 -2.083620E-1 -1.337931E-1 -3.138697E-1 4.700000E+0 -2.103323E-1 -1.349037E-1 -3.168835E-1 4.800000E+0 -2.112759E-1 -1.354426E-1 -3.183026E-1 5.000000E+0 -2.130884E-1 -1.365594E-1 -3.209864E-1 5.200000E+0 -2.148108E-1 -1.440216E-1 -3.234881E-1 5.300000E+0 -2.156416E-1 -2.160169E-1 -3.246782E-1 5.500000E+0 -2.173209E-1 -8.323960E-1 -3.269505E-1 5.600000E+0 -2.187005E-1 -1.235412E+0 -3.280372E-1 5.800000E+0 -2.341629E-1 -2.090997E+0 -3.301224E-1 5.900000E+0 -3.660138E-1 -2.531154E+0 -3.311280E-1 6.100000E+0 -1.074381E+0 -3.424480E+0 -3.341791E-1 6.200000E+0 -1.489063E+0 -3.875495E+0 -3.383810E-1 6.400000E+0 -2.351285E+0 -4.783287E+0 -3.661731E-1 6.500000E+0 -2.790994E+0 -5.239365E+0 -5.760745E-1 6.700000E+0 -3.679733E+0 -6.154744E+0 -1.357118E+0 6.800000E+0 -4.127289E+0 -6.613736E+0 -1.784565E+0 7.000000E+0 -5.026692E+0 -7.533772E+0 -2.660916E+0 7.100000E+0 -5.478033E+0 -7.994655E+0 -3.104909E+0 7.300000E+0 -6.383163E+0 -8.917839E+0 -3.999393E+0 7.400000E+0 -6.836723E+0 -9.380045E+0 -4.448890E+0 7.600000E+0 -7.745423E+0 -1.030550E+1 -5.350965E+0 7.700000E+0 -8.200441E+0 -1.076869E+1 -5.803192E+0 7.900000E+0 -9.111581E+0 -1.169586E+1 -6.709437E+0 8.000000E+0 -9.567633E+0 -1.215981E+1 -7.163294E+0 8.200000E+0 -1.048055E+1 -1.308833E+1 -8.072184E+0 8.300000E+0 -1.093738E+1 -1.355287E+1 -8.527129E+0 8.500000E+0 -1.185166E+1 -1.448248E+1 -9.437856E+0 8.600000E+0 -1.230908E+1 -1.494752E+1 -9.893584E+0 8.800000E+0 -1.322444E+1 -1.587803E+1 -1.080566E+1 8.900000E+0 -1.368235E+1 -1.634348E+1 -1.126198E+1 9.100000E+0 -1.459858E+1 -1.727474E+1 -1.217512E+1 9.200000E+0 -1.505689E+1 -1.774054E+1 -1.263190E+1 9.400000E+0 -1.597386E+1 -1.867244E+1 -1.354587E+1 9.500000E+0 -1.643250E+1 -1.913854E+1 -1.400304E+1 9.700000E+0 -1.735009E+1 -2.007100E+1 -1.491771E+1 9.800000E+0 -1.780902E+1 -2.053736E+1 -1.537519E+1 1.000000E+1 -1.872713E+1 -2.147030E+1 -1.629044E+1 | [Pulldown] -5.000000E+0 -1.848174E+1 -1.898312E+1 -1.821185E+1 -4.800000E+0 -1.756509E+1 -1.805201E+1 -1.729779E+1 -4.700000E+0 -1.710689E+1 -1.758659E+1 -1.684086E+1 -4.500000E+0 -1.619074E+1 -1.665607E+1 -1.592721E+1 -4.400000E+0 -1.573281E+1 -1.619098E+1 -1.547050E+1 -4.200000E+0 -1.481726E+1 -1.526116E+1 -1.455732E+1 -4.100000E+0 -1.435965E+1 -1.479645E+1 -1.410087E+1 -3.900000E+0 -1.344481E+1 -1.386747E+1 -1.318828E+1 -3.800000E+0 -1.298759E+1 -1.340322E+1 -1.273215E+1 -3.600000E+0 -1.207361E+1 -1.247525E+1 -1.182026E+1 -3.500000E+0 -1.161688E+1 -1.201156E+1 -1.136453E+1 -3.300000E+0 -1.070398E+1 -1.108485E+1 -1.045353E+1 -3.200000E+0 -1.024785E+1 -1.062187E+1 -9.998295E+0 -3.000000E+0 -9.336339E+0 -9.696753E+0 -9.088441E+0 -2.900000E+0 -8.881000E+0 -9.234678E+0 -8.633863E+0 -2.700000E+0 -7.971313E+0 -8.311662E+0 -7.725540E+0 -2.600000E+0 -7.517041E+0 -7.850804E+0 -7.271862E+0 -2.400000E+0 -6.609889E+0 -6.930659E+0 -6.365691E+0 -2.300000E+0 -6.157137E+0 -6.471512E+0 -5.913317E+0 -2.100000E+0 -5.253727E+0 -5.555535E+0 -5.010393E+0 -2.000000E+0 -4.803313E+0 -5.098963E+0 -4.560074E+0 -1.800000E+0 -3.905975E+0 -4.189572E+0 -3.662599E+0 -1.700000E+0 -3.459604E+0 -3.737303E+0 -3.215997E+0 -1.500000E+0 -2.573779E+0 -2.839822E+0 -2.329524E+0 -1.400000E+0 -2.136001E+0 -2.396121E+0 -1.891571E+0 -1.200000E+0 -1.280027E+0 -1.526381E+0 -1.038687E+0 -1.100000E+0 -8.716351E-1 -1.107231E+0 -6.407845E-1 -9.000000E-1 -2.170708E-1 -3.606280E-1 -1.967092E-1 -8.000000E-1 -1.270780E-1 -1.351510E-1 -1.711064E-1 -6.000000E-1 -9.200284E-2 -6.219569E-2 -1.285051E-1 -5.000000E-1 -7.700109E-2 -5.175688E-2 -1.078399E-1 -3.000000E-1 -4.678617E-2 -3.117040E-2 -6.599459E-2 -2.000000E-1 -3.136899E-2 -2.079747E-2 -4.442063E-2 0.0 -2.649736E-10 -2.686485E-10 -2.914428E-10 2.000000E-1 3.015680E-2 1.973413E-2 4.321627E-2 3.000000E-1 4.413533E-2 2.885418E-2 6.334668E-2 5.000000E-1 6.998336E-2 4.566484E-2 1.007466E-1 6.000000E-1 8.188861E-2 5.338044E-2 1.180550E-1 8.000000E-1 1.037485E-1 6.749219E-2 1.499859E-1 9.000000E-1 1.137363E-1 7.391121E-2 1.646462E-1 1.100000E+0 1.319045E-1 8.552911E-2 1.914428E-1 1.200000E+0 1.401120E-1 9.074759E-2 2.036079E-1 1.400000E+0 1.548268E-1 1.000459E-1 2.255172E-1 1.500000E+0 1.613459E-1 1.041388E-1 2.352625E-1 1.700000E+0 1.727005E-1 1.112296E-1 2.522684E-1 1.800000E+0 1.775143E-1 1.142270E-1 2.594684E-1 2.000000E+0 1.853325E-1 1.191129E-1 2.710703E-1 2.100000E+0 1.883283E-1 1.210065E-1 2.754496E-1 2.300000E+0 1.926829E-1 1.238061E-1 2.816980E-1 2.400000E+0 1.942046E-1 1.248027E-1 2.838405E-1 2.600000E+0 1.963797E-1 1.262462E-1 2.868624E-1 2.700000E+0 1.971721E-1 1.267778E-1 2.879510E-1 2.900000E+0 1.983955E-1 1.276043E-1 2.896176E-1 3.000000E+0 1.988828E-1 1.279355E-1 2.902763E-1 3.200000E+0 1.996963E-1 1.284912E-1 2.913686E-1 3.300000E+0 2.000445E-1 1.287300E-1 2.918331E-1 3.500000E+0 2.006597E-1 1.291533E-1 2.926492E-1 3.600000E+0 2.009364E-1 1.293442E-1 2.930144E-1 3.800000E+0 2.014454E-1 1.296959E-1 2.936843E-1 3.900000E+0 2.016829E-1 1.298600E-1 2.939965E-1 4.100000E+0 2.021348E-1 1.301715E-1 2.945918E-1 4.200000E+0 2.023530E-1 1.303211E-1 2.948807E-1 4.400000E+0 2.027830E-1 1.306136E-1 2.954554E-1 4.500000E+0 2.029985E-1 1.307584E-1 2.957471E-1 4.700000E+0 2.034405E-1 1.310511E-1 2.963551E-1 4.800000E+0 2.036713E-1 1.312013E-1 2.966783E-1 5.000000E+0 2.041657E-1 1.315438E-1 2.973836E-1 5.200000E+0 2.047248E-1 1.320420E-1 2.982005E-1 5.300000E+0 2.050385E-1 1.323834E-1 2.986659E-1 5.500000E+0 2.057592E-1 1.338643E-1 2.997484E-1 5.600000E+0 2.061944E-1 1.351325E-1 3.003841E-1 5.800000E+0 2.074701E-1 1.385613E-1 3.018999E-1 5.900000E+0 2.085945E-1 1.406801E-1 3.028066E-1 6.100000E+0 2.125883E-1 1.456760E-1 3.049959E-1 6.200000E+0 2.153630E-1 1.485393E-1 3.063246E-1 6.400000E+0 2.222866E-1 1.549696E-1 3.105155E-1 6.500000E+0 2.264050E-1 1.585310E-1 3.141636E-1 6.700000E+0 2.359210E-1 1.663441E-1 3.243801E-1 6.800000E+0 2.413154E-1 1.705987E-1 3.307513E-1 7.000000E+0 2.533872E-1 1.798180E-1 3.457997E-1 7.100000E+0 2.600774E-1 1.847900E-1 3.544377E-1 7.300000E+0 2.748167E-1 1.954788E-1 3.739151E-1 7.400000E+0 2.828915E-1 2.012026E-1 3.847622E-1 7.600000E+0 3.005262E-1 2.134180E-1 4.087214E-1 7.700000E+0 3.101187E-1 2.199066E-1 4.218652E-1 7.900000E+0 3.309397E-1 2.336039E-1 4.505825E-1 8.000000E+0 3.422026E-1 2.407702E-1 4.662021E-1 8.200000E+0 3.665164E-1 2.554797E-1 5.000870E-1 8.300000E+0 3.795976E-1 2.627559E-1 5.184031E-1 8.500000E+0 4.076701E-1 2.737570E-1 5.579102E-1 8.600000E+0 4.226766E-1 2.669155E-1 5.791508E-1 8.800000E+0 4.546245E-1 2.332564E-1 6.247228E-1 8.900000E+0 4.715294E-1 2.295999E-1 6.490972E-1 9.100000E+0 5.068607E-1 2.376768E-1 7.011163E-1 9.200000E+0 5.247545E-1 2.450273E-1 7.287906E-1 9.400000E+0 5.478672E-1 2.626272E-1 7.875145E-1 9.500000E+0 5.333250E-1 2.724635E-1 8.185631E-1 9.700000E+0 5.173988E-1 2.939605E-1 8.839198E-1 9.800000E+0 5.252573E-1 3.056135E-1 9.180466E-1 1.000000E+1 5.557745E-1 3.307582E-1 9.859690E-1 | [Ramp] dV/dt_r 2.533E+0/2.524E-10 2.127E+0/4.144E-10 2.944E+0/1.936E-10 dV/dt_f 2.669E+0/3.197E-10 2.214E+0/5.341E-10 3.036E+0/2.322E-10 | [Falling Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 5.000000E+0 4.500000E+0 5.500000E+0 1.010101E-10 4.999996E+0 4.499990E+0 5.500000E+0 2.020202E-10 5.000003E+0 4.500003E+0 5.500009E+0 3.030303E-10 5.000028E+0 4.500026E+0 5.500037E+0 4.040404E-10 5.000063E+0 4.500050E+0 5.500066E+0 5.050505E-10 5.000084E+0 4.500110E+0 5.500068E+0 6.060606E-10 5.000061E+0 4.500183E+0 5.499484E+0 7.070707E-10 4.999243E+0 4.499876E+0 5.497675E+0 8.080808E-10 4.997058E+0 4.499482E+0 5.496467E+0 9.090909E-10 4.994045E+0 4.498914E+0 5.512399E+0 1.010101E-9 4.993546E+0 4.496477E+0 5.554853E+0 1.111111E-9 5.036937E+0 4.492926E+0 5.386392E+0 1.212121E-9 5.077046E+0 4.489959E+0 4.787099E+0 1.313131E-9 4.912904E+0 4.499081E+0 3.638987E+0 1.414141E-9 4.539479E+0 4.534830E+0 2.198795E+0 1.515152E-9 3.796763E+0 4.573962E+0 1.059721E+0 1.616162E-9 2.949137E+0 4.548814E+0 7.081308E-1 1.717172E-9 2.080375E+0 4.411637E+0 6.385523E-1 1.818182E-9 1.308390E+0 4.136510E+0 6.069180E-1 1.919192E-9 1.014347E+0 3.655251E+0 5.780391E-1 2.020202E-9 8.899982E-1 3.173991E+0 5.617482E-1 2.121212E-9 8.218047E-1 2.704126E+0 5.498554E-1 2.222222E-9 7.894076E-1 2.281100E+0 5.418447E-1 2.323232E-9 7.590105E-1 1.872182E+0 5.338340E-1 2.424242E-9 7.372377E-1 1.490838E+0 5.258233E-1 2.525253E-9 7.220785E-1 1.248215E+0 5.191025E-1 2.626263E-9 7.085831E-1 1.168632E+0 5.162513E-1 2.727273E-9 6.973114E-1 1.116855E+0 5.134000E-1 2.828283E-9 6.909186E-1 1.072232E+0 5.105488E-1 2.929293E-9 6.845258E-1 1.030058E+0 5.076976E-1 3.030303E-9 6.781330E-1 9.995039E-1 5.053559E-1 3.131313E-9 6.718327E-1 9.827119E-1 5.042032E-1 3.232323E-9 6.668660E-1 9.686353E-1 5.030505E-1 3.333333E-9 6.642952E-1 9.575521E-1 5.018977E-1 3.434343E-9 6.617243E-1 9.470808E-1 5.007450E-1 3.535354E-9 6.591535E-1 9.366096E-1 4.998674E-1 3.636364E-9 6.566259E-1 9.261384E-1 4.995007E-1 3.737374E-9 6.546996E-1 9.175132E-1 4.991339E-1 3.838384E-9 6.536664E-1 9.124689E-1 4.987672E-1 3.939394E-9 6.526332E-1 9.081385E-1 4.984004E-1 4.040404E-9 6.515999E-1 9.038081E-1 4.980947E-1 4.141414E-9 6.505854E-1 8.994777E-1 4.978805E-1 4.242424E-9 6.498237E-1 8.959382E-1 4.976663E-1 4.343434E-9 6.493741E-1 8.936777E-1 4.974521E-1 4.444444E-9 6.489244E-1 8.916650E-1 4.972379E-1 4.545455E-9 6.484748E-1 8.896522E-1 4.971026E-1 4.646465E-9 6.480341E-1 8.876395E-1 4.970638E-1 4.747475E-9 6.477131E-1 8.860485E-1 4.970249E-1 4.848485E-9 6.475148E-1 8.850325E-1 4.969861E-1 4.949495E-9 6.473166E-1 8.841242E-1 4.969472E-1 5.050505E-9 6.471184E-1 8.832159E-1 4.968936E-1 5.151515E-9 6.469243E-1 8.823076E-1 4.968252E-1 5.252525E-9 6.467843E-1 8.815966E-1 4.967568E-1 5.353535E-9 6.466904E-1 8.811140E-1 4.966884E-1 5.454545E-9 6.465966E-1 8.806727E-1 4.966200E-1 5.555556E-9 6.465028E-1 8.802313E-1 4.965934E-1 5.656566E-9 6.464112E-1 8.797899E-1 4.966009E-1 5.757576E-9 6.463474E-1 8.794566E-1 4.966084E-1 5.858586E-9 6.463034E-1 8.792302E-1 4.966160E-1 5.959596E-9 6.462594E-1 8.790222E-1 4.966235E-1 6.060606E-9 6.462154E-1 8.788141E-1 4.966042E-1 6.161616E-9 6.461722E-1 8.786061E-1 4.965670E-1 6.262626E-9 6.461400E-1 8.784483E-1 4.965299E-1 6.363636E-9 6.461141E-1 8.783332E-1 4.964927E-1 6.464646E-9 6.460883E-1 8.782249E-1 4.964556E-1 6.565657E-9 6.460624E-1 8.781167E-1 4.964502E-1 6.666667E-9 6.460371E-1 8.780084E-1 4.964618E-1 6.767677E-9 6.460194E-1 8.779309E-1 4.964735E-1 6.868687E-9 6.460053E-1 8.778756E-1 4.964852E-1 6.969697E-9 6.459911E-1 8.778237E-1 4.964968E-1 7.070707E-9 6.459770E-1 8.777718E-1 4.964823E-1 7.171717E-9 6.459629E-1 8.777199E-1 4.964566E-1 7.272727E-9 6.459506E-1 8.776799E-1 4.964309E-1 7.373737E-9 6.459389E-1 8.776472E-1 4.964052E-1 7.474747E-9 6.459271E-1 8.776156E-1 4.963795E-1 7.575758E-9 6.459154E-1 8.775840E-1 4.963806E-1 7.676768E-9 6.459039E-1 8.775524E-1 4.963906E-1 7.777778E-9 6.458954E-1 8.775304E-1 4.964007E-1 7.878788E-9 6.458878E-1 8.775135E-1 4.964107E-1 7.979798E-9 6.458802E-1 8.774972E-1 4.964208E-1 8.080808E-9 6.458726E-1 8.774809E-1 4.964075E-1 8.181818E-9 6.458649E-1 8.774647E-1 4.963885E-1 8.282828E-9 6.458567E-1 8.774505E-1 4.963695E-1 8.383838E-9 6.458484E-1 8.774372E-1 4.963504E-1 8.484848E-9 6.458402E-1 8.774241E-1 4.963314E-1 8.585859E-9 6.458319E-1 8.774109E-1 4.963361E-1 8.686869E-9 6.458239E-1 8.773978E-1 4.963451E-1 8.787879E-9 6.458195E-1 8.773885E-1 4.963540E-1 8.888889E-9 6.458157E-1 8.773806E-1 4.963630E-1 8.989899E-9 6.458118E-1 8.773729E-1 4.963719E-1 9.090909E-9 6.458080E-1 8.773652E-1 4.963587E-1 9.191919E-9 6.458038E-1 8.773575E-1 4.963430E-1 9.292929E-9 6.457962E-1 8.773489E-1 4.963273E-1 9.393939E-9 6.457883E-1 8.773401E-1 4.963116E-1 9.494949E-9 6.457804E-1 8.773313E-1 4.962958E-1 9.595960E-9 6.457725E-1 8.773225E-1 4.963029E-1 9.696970E-9 6.457651E-1 8.773137E-1 4.963112E-1 9.797980E-9 6.457641E-1 8.773110E-1 4.963194E-1 9.898990E-9 6.457632E-1 8.773100E-1 4.963277E-1 1.000000E-8 6.457624E-1 8.773090E-1 4.963360E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 4.112849E+0 3.420459E+0 4.806368E+0 1.010101E-10 4.112846E+0 3.420451E+0 4.806367E+0 2.020202E-10 4.112851E+0 3.420457E+0 4.806375E+0 3.030303E-10 4.112866E+0 3.420464E+0 4.806385E+0 4.040404E-10 4.112876E+0 3.420472E+0 4.806383E+0 5.050505E-10 4.112854E+0 3.420479E+0 4.806362E+0 6.060606E-10 4.112801E+0 3.420493E+0 4.805955E+0 7.070707E-10 4.112252E+0 3.420340E+0 4.805070E+0 8.080808E-10 4.111375E+0 3.420146E+0 4.804918E+0 9.090909E-10 4.110716E+0 3.419874E+0 4.814253E+0 1.010101E-9 4.113139E+0 3.418876E+0 4.809846E+0 1.111111E-9 4.128425E+0 3.418783E+0 4.369470E+0 1.212121E-9 4.031355E+0 3.420970E+0 2.874010E+0 1.313131E-9 3.399225E+0 3.426069E+0 1.122559E+0 1.414141E-9 2.138355E+0 3.416714E+0 1.460250E-1 1.515152E-9 9.658613E-1 3.332067E+0 3.309168E-2 1.616162E-9 1.992650E-1 2.977378E+0 1.794506E-2 1.717172E-9 6.139904E-2 2.333484E+0 1.295798E-2 1.818182E-9 2.546755E-2 1.491669E+0 8.576171E-3 1.919192E-9 1.807458E-2 7.945730E-1 7.030831E-3 2.020202E-9 1.279989E-2 3.007503E-1 5.898753E-3 2.121212E-9 1.012271E-2 1.333554E-1 5.093151E-3 2.222222E-9 8.299997E-3 5.071581E-2 4.371966E-3 2.323232E-9 7.056664E-3 3.358002E-2 3.650780E-3 2.424242E-9 5.813330E-3 2.353000E-2 2.957112E-3 2.525253E-9 4.569997E-3 1.613195E-2 2.436582E-3 2.626263E-9 3.535575E-3 1.371681E-2 2.174037E-3 2.727273E-9 3.121064E-3 1.130167E-2 1.911493E-3 2.828283E-9 2.774995E-3 8.886534E-3 1.648948E-3 2.929293E-9 2.428927E-3 6.548522E-3 1.396984E-3 3.030303E-9 2.082858E-3 4.805860E-3 1.203765E-3 3.131313E-9 1.782083E-3 4.082239E-3 1.087168E-3 3.232323E-9 1.587579E-3 3.562260E-3 9.705719E-4 3.333333E-9 1.404668E-3 3.162453E-3 8.539755E-4 3.434343E-9 1.221757E-3 2.804919E-3 7.433854E-4 3.535354E-9 1.038846E-3 2.447386E-3 6.630038E-4 3.636364E-9 8.961803E-4 2.089852E-3 6.170706E-4 3.737374E-9 8.298866E-4 1.781887E-3 5.711373E-4 3.838384E-9 7.718109E-4 1.584074E-3 5.252041E-4 3.939394E-9 7.137351E-4 1.428279E-3 4.811475E-4 4.040404E-9 6.556593E-4 1.272485E-3 4.458003E-4 4.141414E-9 6.030226E-4 1.116690E-3 4.191145E-4 4.242424E-9 5.588628E-4 9.827394E-4 3.924286E-4 4.343434E-9 5.156008E-4 8.902670E-4 3.657428E-4 4.444444E-9 4.723388E-4 8.127914E-4 3.406046E-4 4.545455E-9 4.290768E-4 7.353159E-4 3.221843E-4 4.646465E-9 3.999992E-4 6.578404E-4 3.095674E-4 4.747475E-9 3.892640E-4 5.945408E-4 2.969506E-4 4.848485E-9 3.804358E-4 5.545507E-4 2.843338E-4 4.949495E-9 3.716076E-4 5.224948E-4 2.719063E-4 5.050505E-9 3.627794E-4 4.904390E-4 2.602554E-4 5.151515E-9 3.499126E-4 4.583832E-4 2.491840E-4 5.252525E-9 3.326851E-4 4.305005E-4 2.381126E-4 5.353535E-9 3.150141E-4 4.086216E-4 2.270412E-4 5.454545E-9 2.973431E-4 3.886509E-4 2.166404E-4 5.555556E-9 2.796721E-4 3.686802E-4 2.088596E-4 5.656566E-9 2.704524E-4 3.487095E-4 2.027551E-4 5.757576E-9 2.688767E-4 3.330655E-4 1.966506E-4 5.858586E-9 2.680582E-4 3.229126E-4 1.905461E-4 5.959596E-9 2.672397E-4 3.143725E-4 1.843272E-4 6.060606E-9 2.664212E-4 3.058324E-4 1.776796E-4 6.161616E-9 2.599722E-4 2.972923E-4 1.707993E-4 6.262626E-9 2.492555E-4 2.892406E-4 1.639189E-4 6.363636E-9 2.381295E-4 2.817393E-4 1.570386E-4 6.464646E-9 2.270036E-4 2.743854E-4 1.506335E-4 6.565657E-9 2.158776E-4 2.670315E-4 1.459434E-4 6.666667E-9 2.113835E-4 2.596776E-4 1.420330E-4 6.767677E-9 2.110913E-4 2.539177E-4 1.381226E-4 6.868687E-9 2.111861E-4 2.497611E-4 1.342122E-4 6.969697E-9 2.112809E-4 2.459897E-4 1.301351E-4 7.070707E-9 2.113756E-4 2.422183E-4 1.254756E-4 7.171717E-9 2.061559E-4 2.384469E-4 1.205987E-4 7.272727E-9 1.981366E-4 2.344812E-4 1.157218E-4 7.373737E-9 1.898727E-4 2.303402E-4 1.108448E-4 7.474747E-9 1.816088E-4 2.261625E-4 1.064023E-4 7.575758E-9 1.733450E-4 2.219847E-4 1.034332E-4 7.676768E-9 1.706605E-4 2.178069E-4 1.009043E-4 7.777778E-9 1.703976E-4 2.143834E-4 9.837542E-5 7.878788E-9 1.703316E-4 2.115717E-4 9.584654E-5 7.979798E-9 1.702657E-4 2.088690E-4 9.312044E-5 8.080808E-9 1.701998E-4 2.061664E-4 8.974279E-5 8.181818E-9 1.654414E-4 2.034638E-4 8.621536E-5 8.282828E-9 1.590280E-4 2.005496E-4 8.268792E-5 8.383838E-9 1.524929E-4 1.974806E-4 7.916049E-5 8.484848E-9 1.459578E-4 1.943894E-4 7.599522E-5 8.585859E-9 1.394227E-4 1.912982E-4 7.399835E-5 8.686869E-9 1.381260E-4 1.882070E-4 7.219550E-5 8.787879E-9 1.383005E-4 1.854918E-4 7.039264E-5 8.888889E-9 1.385673E-4 1.830251E-4 6.858979E-5 8.989899E-9 1.388341E-4 1.805847E-4 6.662599E-5 9.090909E-9 1.391009E-4 1.781442E-4 6.415401E-5 9.191919E-9 1.347437E-4 1.757038E-4 6.162777E-5 9.292929E-9 1.293836E-4 1.732794E-4 5.910154E-5 9.393939E-9 1.239761E-4 1.708647E-4 5.657531E-5 9.494949E-9 1.185686E-4 1.684506E-4 5.433701E-5 9.595960E-9 1.131611E-4 1.660365E-4 5.299008E-5 9.696970E-9 1.132453E-4 1.636224E-4 5.168910E-5 9.797980E-9 1.142059E-4 1.617061E-4 5.038811E-5 9.898990E-9 1.151864E-4 1.600596E-4 4.908713E-5 1.000000E-8 1.161670E-4 1.584183E-4 4.778614E-5 | [Rising Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 6.455197E-1 8.768612E-1 4.962262E-1 1.010101E-10 6.455227E-1 8.768700E-1 4.962234E-1 2.020202E-10 6.455161E-1 8.768632E-1 4.962180E-1 3.030303E-10 6.455114E-1 8.768525E-1 4.962196E-1 4.040404E-10 6.455125E-1 8.768424E-1 4.962227E-1 5.050505E-10 6.455134E-1 8.768461E-1 4.962259E-1 6.060606E-10 6.455125E-1 8.768395E-1 4.962404E-1 7.070707E-10 6.455805E-1 8.768331E-1 4.966936E-1 8.080808E-10 6.459340E-1 8.768921E-1 5.012458E-1 9.090909E-10 6.466424E-1 8.771053E-1 5.115232E-1 1.010101E-9 6.472597E-1 8.774134E-1 5.338947E-1 1.111111E-9 6.492172E-1 8.785672E-1 7.430438E-1 1.212121E-9 6.906695E-1 8.795915E-1 1.692602E+0 1.313131E-9 9.883678E-1 8.803714E-1 3.422238E+0 1.414141E-9 1.970715E+0 8.863831E-1 4.828351E+0 1.515152E-9 3.207860E+0 9.449002E-1 5.251077E+0 1.616162E-9 4.101123E+0 1.239241E+0 5.352725E+0 1.717172E-9 4.690000E+0 1.955713E+0 5.384378E+0 1.818182E-9 4.826839E+0 2.850411E+0 5.409776E+0 1.919192E-9 4.888312E+0 3.463573E+0 5.427096E+0 2.020202E-9 4.912139E+0 3.927779E+0 5.438755E+0 2.121212E-9 4.932503E+0 4.136940E+0 5.450415E+0 2.222222E-9 4.949611E+0 4.281003E+0 5.461809E+0 2.323232E-9 4.958545E+0 4.355365E+0 5.470682E+0 2.424242E-9 4.965233E+0 4.399838E+0 5.474275E+0 2.525253E-9 4.970366E+0 4.419530E+0 5.477813E+0 2.626263E-9 4.974856E+0 4.434900E+0 5.480898E+0 2.727273E-9 4.979347E+0 4.445767E+0 5.483776E+0 2.828283E-9 4.983245E+0 4.456633E+0 5.486655E+0 2.929293E-9 4.985490E+0 4.467500E+0 5.489533E+0 3.030303E-9 4.987338E+0 4.477462E+0 5.492073E+0 3.131313E-9 4.988899E+0 4.483731E+0 5.493637E+0 3.232323E-9 4.990245E+0 4.486344E+0 5.494781E+0 3.333333E-9 4.991591E+0 4.488405E+0 5.495925E+0 3.434343E-9 4.992937E+0 4.489928E+0 5.497068E+0 3.535354E-9 4.994186E+0 4.491381E+0 5.497976E+0 3.636364E-9 4.995087E+0 4.492833E+0 5.498314E+0 3.737374E-9 4.995691E+0 4.494286E+0 5.498419E+0 3.838384E-9 4.996295E+0 4.495392E+0 5.498524E+0 3.939394E-9 4.996899E+0 4.495883E+0 5.498628E+0 4.040404E-9 4.997439E+0 4.496295E+0 5.498718E+0 4.141414E-9 4.997773E+0 4.496706E+0 5.498774E+0 4.242424E-9 4.997949E+0 4.497118E+0 5.498819E+0 4.343434E-9 4.998125E+0 4.497437E+0 5.498863E+0 4.444444E-9 4.998300E+0 4.497621E+0 5.498908E+0 4.545455E-9 4.998453E+0 4.497788E+0 5.498949E+0 4.646465E-9 4.998541E+0 4.497954E+0 5.498984E+0 4.747475E-9 4.998584E+0 4.498121E+0 5.499017E+0 4.848485E-9 4.998627E+0 4.498249E+0 5.499049E+0 4.949495E-9 4.998670E+0 4.498329E+0 5.499082E+0 5.050505E-9 4.998711E+0 4.498403E+0 5.499114E+0 5.151515E-9 4.998748E+0 4.498478E+0 5.499144E+0 5.252525E-9 4.998782E+0 4.498552E+0 5.499174E+0 5.353535E-9 4.998816E+0 4.498608E+0 5.499203E+0 5.454545E-9 4.998850E+0 4.498644E+0 5.499233E+0 5.555556E-9 4.998882E+0 4.498678E+0 5.499260E+0 5.656566E-9 4.998906E+0 4.498713E+0 5.499283E+0 5.757576E-9 4.998927E+0 4.498747E+0 5.499306E+0 5.858586E-9 4.998947E+0 4.498776E+0 5.499328E+0 5.959596E-9 4.998968E+0 4.498800E+0 5.499350E+0 6.060606E-9 4.998989E+0 4.498824E+0 5.499371E+0 6.161616E-9 4.999012E+0 4.498848E+0 5.499392E+0 6.262626E-9 4.999037E+0 4.498872E+0 5.499413E+0 6.363636E-9 4.999061E+0 4.498893E+0 5.499434E+0 6.464646E-9 4.999085E+0 4.498910E+0 5.499455E+0 6.565657E-9 4.999107E+0 4.498927E+0 5.499474E+0 6.666667E-9 4.999125E+0 4.498945E+0 5.499489E+0 6.767677E-9 4.999140E+0 4.498962E+0 5.499504E+0 6.868687E-9 4.999155E+0 4.498978E+0 5.499519E+0 6.969697E-9 4.999171E+0 4.498993E+0 5.499534E+0 7.070707E-9 4.999187E+0 4.499009E+0 5.499549E+0 7.171717E-9 4.999206E+0 4.499024E+0 5.499565E+0 7.272727E-9 4.999226E+0 4.499039E+0 5.499580E+0 7.373737E-9 4.999246E+0 4.499054E+0 5.499596E+0 7.474747E-9 4.999266E+0 4.499068E+0 5.499611E+0 7.575758E-9 4.999283E+0 4.499082E+0 5.499624E+0 7.676768E-9 4.999296E+0 4.499097E+0 5.499634E+0 7.777778E-9 4.999308E+0 4.499111E+0 5.499644E+0 7.878788E-9 4.999319E+0 4.499123E+0 5.499654E+0 7.979798E-9 4.999331E+0 4.499135E+0 5.499664E+0 8.080808E-9 4.999344E+0 4.499147E+0 5.499675E+0 8.181818E-9 4.999360E+0 4.499159E+0 5.499686E+0 8.282828E-9 4.999376E+0 4.499170E+0 5.499698E+0 8.383838E-9 4.999392E+0 4.499183E+0 5.499710E+0 8.484848E-9 4.999409E+0 4.499196E+0 5.499721E+0 8.585859E-9 4.999422E+0 4.499208E+0 5.499730E+0 8.686869E-9 4.999432E+0 4.499221E+0 5.499737E+0 8.787879E-9 4.999440E+0 4.499234E+0 5.499743E+0 8.888889E-9 4.999449E+0 4.499244E+0 5.499750E+0 8.989899E-9 4.999458E+0 4.499253E+0 5.499756E+0 9.090909E-9 4.999468E+0 4.499263E+0 5.499764E+0 9.191919E-9 4.999481E+0 4.499272E+0 5.499773E+0 9.292929E-9 4.999495E+0 4.499281E+0 5.499782E+0 9.393939E-9 4.999508E+0 4.499292E+0 5.499790E+0 9.494949E-9 4.999522E+0 4.499304E+0 5.499799E+0 9.595960E-9 4.999533E+0 4.499315E+0 5.499805E+0 9.696970E-9 4.999539E+0 4.499327E+0 5.499809E+0 9.797980E-9 4.999545E+0 4.499338E+0 5.499813E+0 9.898990E-9 4.999551E+0 4.499344E+0 5.499818E+0 1.000000E-8 4.999558E+0 4.499349E+0 5.499822E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 2.425851E-6 7.155579E-6 -2.412899E-6 2.020202E-10 -3.391900E-6 5.389602E-7 -5.935030E-6 3.030303E-10 -7.970713E-6 -1.077281E-5 -6.085865E-6 4.040404E-10 -8.571740E-6 -2.166124E-5 -5.603581E-6 5.050505E-10 -9.538762E-6 -2.309711E-5 -4.898980E-6 6.060606E-10 -1.412966E-5 -3.818626E-5 1.125260E-5 7.070707E-10 5.688206E-5 -5.292016E-5 -2.000927E-5 8.080808E-10 4.778305E-4 -6.702824E-6 -3.461632E-3 9.090909E-10 1.342955E-3 1.832969E-4 -1.201457E-2 1.010101E-9 1.662839E-3 4.728461E-4 -2.439165E-2 1.111111E-9 -6.171721E-3 1.690325E-3 -7.004149E-2 1.212121E-9 -4.208244E-2 3.159765E-3 -5.145718E-2 1.313131E-9 -8.866881E-2 3.249662E-3 5.185025E-1 1.414141E-9 -9.562736E-2 -7.604419E-3 2.102866E+0 1.515152E-9 1.186919E-1 -3.331645E-2 3.695961E+0 1.616162E-9 8.753347E-1 -7.198916E-2 4.439787E+0 1.717172E-9 2.016872E+0 -1.094350E-1 4.555036E+0 1.818182E-9 3.028123E+0 -1.353957E-1 4.625246E+0 1.919192E-9 3.591961E+0 -1.015676E-1 4.663029E+0 2.020202E-9 3.832318E+0 1.136754E-1 4.700111E+0 2.121212E-9 3.914908E+0 5.191475E-1 4.728956E+0 2.222222E-9 3.971534E+0 1.078473E+0 4.737137E+0 2.323232E-9 3.993276E+0 1.661365E+0 4.744395E+0 2.424242E-9 4.015017E+0 2.211465E+0 4.751075E+0 2.525253E-9 4.036758E+0 2.638340E+0 4.757625E+0 2.626263E-9 4.055579E+0 2.916961E+0 4.763244E+0 2.727273E-9 4.064198E+0 3.076502E+0 4.767333E+0 2.828283E-9 4.067577E+0 3.167465E+0 4.771422E+0 2.929293E-9 4.070503E+0 3.248198E+0 4.775511E+0 3.030303E-9 4.073165E+0 3.293503E+0 4.779470E+0 3.131313E-9 4.075828E+0 3.313666E+0 4.782597E+0 3.232323E-9 4.078490E+0 3.331807E+0 4.784545E+0 3.333333E-9 4.080882E+0 3.347303E+0 4.786493E+0 3.434343E-9 4.082684E+0 3.356518E+0 4.788441E+0 3.535354E-9 4.084408E+0 3.363970E+0 4.790295E+0 3.636364E-9 4.086133E+0 3.371421E+0 4.791590E+0 3.737374E-9 4.087857E+0 3.378873E+0 4.792205E+0 3.838384E-9 4.089335E+0 3.384637E+0 4.792819E+0 3.939394E-9 4.090376E+0 3.387073E+0 4.793434E+0 4.040404E-9 4.091360E+0 3.388606E+0 4.794029E+0 4.141414E-9 4.092343E+0 3.390139E+0 4.794512E+0 4.242424E-9 4.093327E+0 3.391671E+0 4.794879E+0 4.343434E-9 4.094129E+0 3.393018E+0 4.795245E+0 4.444444E-9 4.094663E+0 3.394056E+0 4.795612E+0 4.545455E-9 4.095162E+0 3.395012E+0 4.795975E+0 4.646465E-9 4.095662E+0 3.395969E+0 4.796322E+0 4.747475E-9 4.096162E+0 3.396925E+0 4.796653E+0 4.848485E-9 4.096601E+0 3.397681E+0 4.796985E+0 4.949495E-9 4.096966E+0 3.398150E+0 4.797316E+0 5.050505E-9 4.097321E+0 3.398549E+0 4.797640E+0 5.151515E-9 4.097677E+0 3.398947E+0 4.797928E+0 5.252525E-9 4.098033E+0 3.399346E+0 4.798187E+0 5.353535E-9 4.098362E+0 3.399759E+0 4.798446E+0 5.454545E-9 4.098666E+0 3.400191E+0 4.798706E+0 5.555556E-9 4.098966E+0 3.400627E+0 4.798962E+0 5.656566E-9 4.099266E+0 3.401063E+0 4.799206E+0 5.757576E-9 4.099566E+0 3.401499E+0 4.799441E+0 5.858586E-9 4.099850E+0 3.401846E+0 4.799676E+0 5.959596E-9 4.100122E+0 3.402098E+0 4.799911E+0 6.060606E-9 4.100392E+0 3.402328E+0 4.800140E+0 6.161616E-9 4.100661E+0 3.402559E+0 4.800340E+0 6.262626E-9 4.100931E+0 3.402790E+0 4.800525E+0 6.363636E-9 4.101184E+0 3.403050E+0 4.800709E+0 6.464646E-9 4.101425E+0 3.403337E+0 4.800894E+0 6.565657E-9 4.101664E+0 3.403630E+0 4.801076E+0 6.666667E-9 4.101904E+0 3.403922E+0 4.801248E+0 6.767677E-9 4.102143E+0 3.404215E+0 4.801416E+0 6.868687E-9 4.102368E+0 3.404459E+0 4.801584E+0 6.969697E-9 4.102585E+0 3.404664E+0 4.801752E+0 7.070707E-9 4.102801E+0 3.404861E+0 4.801914E+0 7.171717E-9 4.103017E+0 3.405059E+0 4.802055E+0 7.272727E-9 4.103233E+0 3.405256E+0 4.802187E+0 7.373737E-9 4.103434E+0 3.405473E+0 4.802319E+0 7.474747E-9 4.103627E+0 3.405703E+0 4.802451E+0 7.575758E-9 4.103820E+0 3.405936E+0 4.802581E+0 7.676768E-9 4.104013E+0 3.406169E+0 4.802703E+0 7.777778E-9 4.104205E+0 3.406401E+0 4.802823E+0 7.878788E-9 4.104385E+0 3.406602E+0 4.802942E+0 7.979798E-9 4.104559E+0 3.406782E+0 4.803062E+0 8.080808E-9 4.104732E+0 3.406960E+0 4.803177E+0 8.181818E-9 4.104906E+0 3.407138E+0 4.803276E+0 8.282828E-9 4.105079E+0 3.407315E+0 4.803371E+0 8.383838E-9 4.105240E+0 3.407503E+0 4.803466E+0 8.484848E-9 4.105397E+0 3.407695E+0 4.803561E+0 8.585859E-9 4.105553E+0 3.407888E+0 4.803654E+0 8.686869E-9 4.105709E+0 3.408081E+0 4.803741E+0 8.787879E-9 4.105865E+0 3.408274E+0 4.803826E+0 8.888889E-9 4.106009E+0 3.408444E+0 4.803912E+0 8.989899E-9 4.106148E+0 3.408602E+0 4.803997E+0 9.090909E-9 4.106287E+0 3.408760E+0 4.804079E+0 9.191919E-9 4.106426E+0 3.408917E+0 4.804149E+0 9.292929E-9 4.106566E+0 3.409074E+0 4.804217E+0 9.393939E-9 4.106694E+0 3.409237E+0 4.804286E+0 9.494949E-9 4.106821E+0 3.409400E+0 4.804354E+0 9.595960E-9 4.106947E+0 3.409565E+0 4.804422E+0 9.696970E-9 4.107073E+0 3.409729E+0 4.804484E+0 9.797980E-9 4.107199E+0 3.409893E+0 4.804547E+0 9.898990E-9 4.107317E+0 3.410034E+0 4.804610E+0 1.000000E-8 4.107432E+0 3.410166E+0 4.804672E+0 | |[End data_o | |====================================================================== | [Model] cntrl Model_type Input Vinh=3.5 Vinl=1.5 C_comp 2p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -3.635697E+0 -3.659381E+0 -3.647903E+0 -4.900000E+0 -3.545162E+0 -3.569923E+0 -3.555093E+0 -4.800000E+0 -3.454719E+0 -3.480516E+0 -3.462435E+0 -4.700000E+0 -3.364367E+0 -3.391160E+0 -3.369925E+0 -4.600000E+0 -3.274106E+0 -3.301857E+0 -3.277564E+0 -4.500000E+0 -3.183936E+0 -3.212606E+0 -3.185350E+0 -4.400000E+0 -3.093856E+0 -3.123408E+0 -3.093280E+0 -4.300000E+0 -3.003864E+0 -3.034263E+0 -3.001355E+0 -4.200000E+0 -2.913962E+0 -2.945170E+0 -2.909573E+0 -4.100000E+0 -2.824148E+0 -2.856132E+0 -2.817932E+0 -4.000000E+0 -2.734422E+0 -2.767148E+0 -2.726432E+0 -3.900000E+0 -2.644784E+0 -2.678220E+0 -2.635071E+0 -3.800000E+0 -2.555235E+0 -2.589348E+0 -2.543848E+0 -3.700000E+0 -2.465774E+0 -2.500534E+0 -2.452763E+0 -3.600000E+0 -2.376401E+0 -2.411779E+0 -2.361815E+0 -3.500000E+0 -2.287118E+0 -2.323085E+0 -2.271002E+0 -3.400000E+0 -2.197926E+0 -2.234453E+0 -2.180326E+0 -3.300000E+0 -2.108824E+0 -2.145886E+0 -2.089785E+0 -3.200000E+0 -2.019815E+0 -2.057387E+0 -1.999380E+0 -3.100000E+0 -1.930901E+0 -1.968958E+0 -1.909111E+0 -3.000000E+0 -1.842084E+0 -1.880604E+0 -1.818978E+0 -2.900000E+0 -1.753367E+0 -1.792329E+0 -1.728985E+0 -2.800000E+0 -1.664754E+0 -1.704138E+0 -1.639131E+0 -2.700000E+0 -1.576248E+0 -1.616036E+0 -1.549420E+0 -2.600000E+0 -1.487856E+0 -1.528031E+0 -1.459856E+0 -2.500000E+0 -1.399585E+0 -1.440131E+0 -1.370442E+0 -2.400000E+0 -1.311442E+0 -1.352347E+0 -1.281186E+0 -2.300000E+0 -1.223439E+0 -1.264690E+0 -1.192095E+0 -2.200000E+0 -1.135587E+0 -1.177176E+0 -1.103178E+0 -2.100000E+0 -1.047905E+0 -1.089823E+0 -1.014451E+0 -2.000000E+0 -9.604122E-1 -1.002654E+0 -9.259305E-1 -1.900000E+0 -8.731366E-1 -9.156992E-1 -8.376405E-1 -1.800000E+0 -7.861144E-1 -8.289956E-1 -7.496138E-1 -1.700000E+0 -6.993946E-1 -7.425936E-1 -6.618959E-1 -1.600000E+0 -6.130450E-1 -6.565608E-1 -5.745528E-1 -1.500000E+0 -5.271639E-1 -5.709919E-1 -4.876832E-1 -1.400000E+0 -4.418991E-1 -4.860239E-1 -4.014441E-1 -1.300000E+0 -3.574922E-1 -4.018695E-1 -3.161109E-1 -1.200000E+0 -2.743513E-1 -3.188654E-1 -2.321951E-1 -1.100000E+0 -1.932887E-1 -2.376196E-1 -1.508824E-1 -1.000000E+0 -1.161979E-1 -1.593504E-1 -7.579396E-2 -9.000000E-1 -4.889580E-2 -8.698673E-2 -2.359127E-2 -8.000000E-1 -1.083095E-2 -2.925494E-2 -1.153664E-2 -7.000000E-1 -3.490210E-3 -4.302242E-3 -5.912515E-3 -6.000000E-1 -9.908397E-4 -6.662027E-4 -1.856810E-3 -5.000000E-1 -1.291523E-4 -9.330472E-5 -2.151844E-4 -4.000000E-1 -8.386942E-6 -9.087492E-6 -8.253699E-6 -3.000000E-1 -3.277241E-7 -6.279344E-7 -1.400369E-7 -2.000000E-1 -9.155241E-9 -3.257628E-8 -1.566328E-9 -1.000000E-1 -1.994252E-10 -1.313176E-9 -1.868960E-11 1.000000E-1 -3.931300E-12 6.555478E-12 -5.086875E-12 2.000000E-1 -3.392620E-12 9.502399E-12 -4.684586E-12 3.000000E-1 -2.944756E-12 1.062328E-11 -4.283463E-12 4.000000E-1 -2.505329E-12 1.155009E-11 -3.882450E-12 5.000000E-1 -2.069900E-12 1.242606E-11 -3.481437E-12 6.000000E-1 -1.635581E-12 1.328138E-11 -3.080203E-12 7.000000E-1 -1.200373E-12 1.412692E-11 -2.679634E-12 8.000000E-1 -7.669421E-13 1.496758E-11 -2.279066E-12 9.000000E-1 -3.335110E-13 1.580469E-11 -1.877609E-12 1.000000E+0 1.003642E-13 1.664002E-11 -1.477041E-12 1.100000E+0 5.337952E-13 1.747491E-11 -1.075584E-12 1.200000E+0 9.672263E-13 1.830713E-11 -6.750156E-13 1.300000E+0 1.399769E-12 1.913936E-11 -2.735590E-13 1.400000E+0 1.833200E-12 1.997247E-11 1.278977E-13 1.500000E+0 2.267520E-12 2.080380E-11 5.275780E-13 1.600000E+0 2.700951E-12 2.163514E-11 9.290346E-13 1.700000E+0 3.133494E-12 2.246558E-11 1.329603E-12 1.800000E+0 3.567813E-12 2.329603E-11 1.730172E-12 1.900000E+0 4.000356E-12 2.412826E-11 2.131628E-12 2.000000E+0 4.432010E-12 2.495959E-11 2.533085E-12 2.100000E+0 4.867218E-12 2.579270E-11 2.932765E-12 2.200000E+0 5.298872E-12 2.662226E-11 3.334222E-12 2.300000E+0 5.730527E-12 2.745537E-11 3.735678E-12 2.400000E+0 6.163958E-12 2.828848E-11 4.135359E-12 2.500000E+0 6.599166E-12 2.911982E-11 4.536815E-12 2.600000E+0 7.032597E-12 2.995471E-11 4.936496E-12 2.700000E+0 7.466028E-12 3.078426E-11 5.339729E-12 2.800000E+0 7.899459E-12 3.162448E-11 5.739409E-12 2.900000E+0 8.332890E-12 3.246470E-11 6.139089E-12 3.000000E+0 8.769874E-12 3.330491E-11 6.540546E-12 3.100000E+0 9.201528E-12 3.415046E-11 6.940226E-12 3.200000E+0 9.642065E-12 3.499956E-11 7.343459E-12 3.300000E+0 1.007194E-11 3.584866E-11 7.743140E-12 3.400000E+0 1.050715E-11 3.671019E-11 8.146373E-12 3.500000E+0 1.094591E-11 3.757528E-11 8.544276E-12 3.600000E+0 1.138645E-11 3.845102E-11 8.945733E-12 3.700000E+0 1.181810E-11 3.932854E-11 9.347190E-12 3.800000E+0 1.226041E-11 4.022560E-11 9.746870E-12 3.900000E+0 1.269918E-11 4.112977E-11 1.014833E-11 4.000000E+0 1.314504E-11 4.204637E-11 1.054978E-11 4.100000E+0 1.358558E-11 4.298784E-11 1.094946E-11 4.200000E+0 1.402967E-11 4.395062E-11 1.135447E-11 4.300000E+0 1.447731E-11 4.493117E-11 1.175593E-11 4.400000E+0 1.492495E-11 4.594014E-11 1.215739E-11 4.500000E+0 1.537615E-11 4.698819E-11 1.255529E-11 4.600000E+0 1.583800E-11 4.806111E-11 1.295319E-11 4.700000E+0 1.629274E-11 4.917311E-11 1.335820E-11 4.800000E+0 1.675815E-11 5.033485E-11 1.376677E-11 4.900000E+0 1.722711E-11 5.154632E-11 1.416467E-11 5.000000E+0 1.769607E-11 5.281464E-11 1.456613E-11 | [POWER Clamp] 0.0 1.769607E-11 4.698819E-11 1.657696E-11 -10.000000E-2 1.817213E-11 4.806111E-11 1.698197E-11 -2.000000E-1 1.865530E-11 4.917311E-11 1.737987E-11 -3.000000E-1 1.914557E-11 5.033485E-11 1.778488E-11 -4.000000E-1 1.964651E-11 5.154632E-11 1.818989E-11 -5.000000E-1 2.015099E-11 5.281464E-11 1.859135E-11 -6.000000E-1 2.066613E-11 5.413980E-11 1.899991E-11 -7.000000E-1 2.118838E-11 5.553602E-11 1.940137E-11 -8.000000E-1 2.172484E-11 5.701395E-11 1.980993E-11 -9.000000E-1 2.227196E-11 5.857004E-11 2.021494E-11 -1.000000E+0 2.282619E-11 6.021139E-11 2.061995E-11 -1.100000E+0 2.339462E-11 6.195577E-11 2.102141E-11 -1.200000E+0 2.398437E-11 6.379963E-11 2.142997E-11 -1.300000E+0 2.457767E-11 6.576428E-11 2.184208E-11 -1.400000E+0 2.519229E-11 6.784617E-11 2.224354E-11 -1.500000E+0 2.582112E-11 7.007372E-11 2.265210E-11 -1.600000E+0 2.647837E-11 7.243628E-11 2.306066E-11 -1.700000E+0 2.713563E-11 7.494805E-11 2.347633E-11 -1.800000E+0 2.782130E-11 7.763035E-11 2.387779E-11 -1.900000E+0 2.853895E-11 8.049028E-11 2.428990E-11 -2.000000E+0 2.926725E-11 8.352430E-11 2.470202E-11 -2.100000E+0 3.001333E-11 8.676082E-11 2.511769E-11 -2.200000E+0 3.078782E-11 9.020695E-11 2.553335E-11 -2.300000E+0 3.159428E-11 9.386625E-11 2.594191E-11 -2.400000E+0 3.242562E-11 9.776713E-11 2.636113E-11 -2.500000E+0 3.328182E-11 1.018989E-10 2.677680E-11 -2.600000E+0 3.417000E-11 1.063008E-10 2.719247E-11 -2.700000E+0 3.507950E-11 1.109619E-10 2.761169E-11 -2.800000E+0 3.602452E-11 1.159037E-10 2.802380E-11 -2.900000E+0 3.700507E-11 1.211475E-10 2.844303E-11 -3.000000E+0 3.802114E-11 1.266898E-10 2.886935E-11 -3.100000E+0 3.906564E-11 1.325482E-10 2.928857E-11 -3.200000E+0 4.015277E-11 1.387548E-10 2.970779E-11 -3.300000E+0 4.127543E-11 1.452989E-10 3.012701E-11 -3.400000E+0 4.244072E-11 1.522054E-10 3.056044E-11 -3.500000E+0 4.365575E-11 1.594813E-10 3.098677E-11 -3.600000E+0 4.489209E-11 1.671623E-10 3.140599E-11 -3.700000E+0 4.617107E-11 1.752198E-10 3.184653E-11 -3.800000E+0 4.750689E-11 1.836966E-10 3.227285E-11 -3.900000E+0 4.888534E-11 1.926210E-10 3.269918E-11 -4.000000E+0 5.032064E-11 2.019789E-10 3.313261E-11 -4.100000E+0 5.178436E-11 2.118057E-10 3.355893E-11 -4.200000E+0 5.332623E-11 2.220801E-10 3.399947E-11 -4.300000E+0 5.488943E-11 2.328520E-10 3.443290E-11 -4.400000E+0 5.652367E-11 2.441212E-10 3.487344E-11 -4.500000E+0 5.820055E-11 2.559091E-10 3.532108E-11 -4.600000E+0 5.994138E-11 2.682370E-10 3.575451E-11 -4.700000E+0 6.172485E-11 2.810836E-10 3.619505E-11 -4.800000E+0 6.357226E-11 2.944844E-10 3.664979E-11 -4.900000E+0 6.548362E-11 3.084679E-10 3.709744E-11 -5.000000E+0 6.745182E-11 3.230269E-10 3.753797E-11 | |[End cntrl | |====================================================================== | [Model] data_i1 Model_type Input Vinh=3.5 Vinl=1.5 C_comp 2p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -3.635697E+0 -3.659381E+0 -3.647903E+0 -4.900000E+0 -3.545162E+0 -3.569923E+0 -3.555093E+0 -4.800000E+0 -3.454719E+0 -3.480516E+0 -3.462435E+0 -4.700000E+0 -3.364367E+0 -3.391160E+0 -3.369925E+0 -4.600000E+0 -3.274106E+0 -3.301857E+0 -3.277564E+0 -4.500000E+0 -3.183936E+0 -3.212606E+0 -3.185350E+0 -4.400000E+0 -3.093856E+0 -3.123408E+0 -3.093280E+0 -4.300000E+0 -3.003864E+0 -3.034263E+0 -3.001355E+0 -4.200000E+0 -2.913962E+0 -2.945170E+0 -2.909573E+0 -4.100000E+0 -2.824148E+0 -2.856132E+0 -2.817932E+0 -4.000000E+0 -2.734422E+0 -2.767148E+0 -2.726432E+0 -3.900000E+0 -2.644784E+0 -2.678220E+0 -2.635071E+0 -3.800000E+0 -2.555235E+0 -2.589348E+0 -2.543848E+0 -3.700000E+0 -2.465774E+0 -2.500534E+0 -2.452763E+0 -3.600000E+0 -2.376401E+0 -2.411779E+0 -2.361815E+0 -3.500000E+0 -2.287118E+0 -2.323085E+0 -2.271002E+0 -3.400000E+0 -2.197926E+0 -2.234453E+0 -2.180326E+0 -3.300000E+0 -2.108824E+0 -2.145886E+0 -2.089785E+0 -3.200000E+0 -2.019815E+0 -2.057387E+0 -1.999380E+0 -3.100000E+0 -1.930901E+0 -1.968958E+0 -1.909111E+0 -3.000000E+0 -1.842084E+0 -1.880604E+0 -1.818978E+0 -2.900000E+0 -1.753367E+0 -1.792329E+0 -1.728985E+0 -2.800000E+0 -1.664754E+0 -1.704138E+0 -1.639131E+0 -2.700000E+0 -1.576248E+0 -1.616036E+0 -1.549420E+0 -2.600000E+0 -1.487856E+0 -1.528031E+0 -1.459856E+0 -2.500000E+0 -1.399585E+0 -1.440131E+0 -1.370442E+0 -2.400000E+0 -1.311442E+0 -1.352347E+0 -1.281186E+0 -2.300000E+0 -1.223439E+0 -1.264690E+0 -1.192095E+0 -2.200000E+0 -1.135587E+0 -1.177176E+0 -1.103178E+0 -2.100000E+0 -1.047905E+0 -1.089823E+0 -1.014451E+0 -2.000000E+0 -9.604122E-1 -1.002654E+0 -9.259305E-1 -1.900000E+0 -8.731366E-1 -9.156992E-1 -8.376405E-1 -1.800000E+0 -7.861144E-1 -8.289956E-1 -7.496138E-1 -1.700000E+0 -6.993946E-1 -7.425936E-1 -6.618959E-1 -1.600000E+0 -6.130450E-1 -6.565608E-1 -5.745528E-1 -1.500000E+0 -5.271639E-1 -5.709919E-1 -4.876832E-1 -1.400000E+0 -4.418991E-1 -4.860239E-1 -4.014441E-1 -1.300000E+0 -3.574922E-1 -4.018695E-1 -3.161109E-1 -1.200000E+0 -2.743513E-1 -3.188654E-1 -2.321951E-1 -1.100000E+0 -1.932887E-1 -2.376196E-1 -1.508824E-1 -1.000000E+0 -1.161979E-1 -1.593504E-1 -7.579396E-2 -9.000000E-1 -4.889580E-2 -8.698673E-2 -2.359127E-2 -8.000000E-1 -1.083095E-2 -2.925494E-2 -1.153664E-2 -7.000000E-1 -3.490210E-3 -4.302242E-3 -5.912515E-3 -6.000000E-1 -9.908397E-4 -6.662027E-4 -1.856810E-3 -5.000000E-1 -1.291523E-4 -9.330472E-5 -2.151844E-4 -4.000000E-1 -8.386942E-6 -9.087492E-6 -8.253699E-6 -3.000000E-1 -3.277241E-7 -6.279344E-7 -1.400369E-7 -2.000000E-1 -9.155241E-9 -3.257628E-8 -1.566328E-9 -1.000000E-1 -1.994252E-10 -1.313176E-9 -1.868960E-11 1.000000E-1 -3.931300E-12 6.555478E-12 -5.086875E-12 2.000000E-1 -3.392620E-12 9.502399E-12 -4.684586E-12 3.000000E-1 -2.944756E-12 1.062328E-11 -4.283463E-12 4.000000E-1 -2.505329E-12 1.155009E-11 -3.882450E-12 5.000000E-1 -2.069900E-12 1.242606E-11 -3.481437E-12 6.000000E-1 -1.635581E-12 1.328138E-11 -3.080203E-12 7.000000E-1 -1.200373E-12 1.412692E-11 -2.679634E-12 8.000000E-1 -7.669421E-13 1.496758E-11 -2.279066E-12 9.000000E-1 -3.335110E-13 1.580469E-11 -1.877609E-12 1.000000E+0 1.003642E-13 1.664002E-11 -1.477041E-12 1.100000E+0 5.337952E-13 1.747491E-11 -1.075584E-12 1.200000E+0 9.672263E-13 1.830713E-11 -6.750156E-13 1.300000E+0 1.399769E-12 1.913936E-11 -2.735590E-13 1.400000E+0 1.833200E-12 1.997247E-11 1.278977E-13 1.500000E+0 2.267520E-12 2.080380E-11 5.275780E-13 1.600000E+0 2.700951E-12 2.163514E-11 9.290346E-13 1.700000E+0 3.133494E-12 2.246558E-11 1.329603E-12 1.800000E+0 3.567813E-12 2.329603E-11 1.730172E-12 1.900000E+0 4.000356E-12 2.412826E-11 2.131628E-12 2.000000E+0 4.432010E-12 2.495959E-11 2.533085E-12 2.100000E+0 4.867218E-12 2.579270E-11 2.932765E-12 2.200000E+0 5.298872E-12 2.662226E-11 3.334222E-12 2.300000E+0 5.730527E-12 2.745537E-11 3.735678E-12 2.400000E+0 6.163958E-12 2.828848E-11 4.135359E-12 2.500000E+0 6.599166E-12 2.911982E-11 4.536815E-12 2.600000E+0 7.032597E-12 2.995471E-11 4.936496E-12 2.700000E+0 7.466028E-12 3.078426E-11 5.339729E-12 2.800000E+0 7.899459E-12 3.162448E-11 5.739409E-12 2.900000E+0 8.332890E-12 3.246470E-11 6.139089E-12 3.000000E+0 8.769874E-12 3.330491E-11 6.540546E-12 3.100000E+0 9.201528E-12 3.415046E-11 6.940226E-12 3.200000E+0 9.642065E-12 3.499956E-11 7.343459E-12 3.300000E+0 1.007194E-11 3.584866E-11 7.743140E-12 3.400000E+0 1.050715E-11 3.671019E-11 8.146373E-12 3.500000E+0 1.094591E-11 3.757528E-11 8.544276E-12 3.600000E+0 1.138645E-11 3.845102E-11 8.945733E-12 3.700000E+0 1.181810E-11 3.932854E-11 9.347190E-12 3.800000E+0 1.226041E-11 4.022560E-11 9.746870E-12 3.900000E+0 1.269918E-11 4.112977E-11 1.014833E-11 4.000000E+0 1.314504E-11 4.204637E-11 1.054978E-11 4.100000E+0 1.358558E-11 4.298784E-11 1.094946E-11 4.200000E+0 1.402967E-11 4.395062E-11 1.135447E-11 4.300000E+0 1.447731E-11 4.493117E-11 1.175593E-11 4.400000E+0 1.492495E-11 4.594014E-11 1.215739E-11 4.500000E+0 1.537615E-11 4.698819E-11 1.255529E-11 4.600000E+0 1.583800E-11 4.806111E-11 1.295319E-11 4.700000E+0 1.629274E-11 4.917311E-11 1.335820E-11 4.800000E+0 1.675815E-11 5.033485E-11 1.376677E-11 4.900000E+0 1.722711E-11 5.154632E-11 1.416467E-11 5.000000E+0 1.769607E-11 5.281464E-11 1.456613E-11 | [POWER Clamp] 0.0 1.769607E-11 4.698819E-11 1.657696E-11 -10.000000E-2 1.817213E-11 4.806111E-11 1.698197E-11 -2.000000E-1 1.865530E-11 4.917311E-11 1.737987E-11 -3.000000E-1 1.914557E-11 5.033485E-11 1.778488E-11 -4.000000E-1 1.964651E-11 5.154632E-11 1.818989E-11 -5.000000E-1 2.015099E-11 5.281464E-11 1.859135E-11 -6.000000E-1 2.066613E-11 5.413980E-11 1.899991E-11 -7.000000E-1 2.118838E-11 5.553602E-11 1.940137E-11 -8.000000E-1 2.172484E-11 5.701395E-11 1.980993E-11 -9.000000E-1 2.227196E-11 5.857004E-11 2.021494E-11 -1.000000E+0 2.282619E-11 6.021139E-11 2.061995E-11 -1.100000E+0 2.339462E-11 6.195577E-11 2.102141E-11 -1.200000E+0 2.398437E-11 6.379963E-11 2.142997E-11 -1.300000E+0 2.457767E-11 6.576428E-11 2.184208E-11 -1.400000E+0 2.519229E-11 6.784617E-11 2.224354E-11 -1.500000E+0 2.582112E-11 7.007372E-11 2.265210E-11 -1.600000E+0 2.647837E-11 7.243628E-11 2.306066E-11 -1.700000E+0 2.713563E-11 7.494805E-11 2.347633E-11 -1.800000E+0 2.782130E-11 7.763035E-11 2.387779E-11 -1.900000E+0 2.853895E-11 8.049028E-11 2.428990E-11 -2.000000E+0 2.926725E-11 8.352430E-11 2.470202E-11 -2.100000E+0 3.001333E-11 8.676082E-11 2.511769E-11 -2.200000E+0 3.078782E-11 9.020695E-11 2.553335E-11 -2.300000E+0 3.159428E-11 9.386625E-11 2.594191E-11 -2.400000E+0 3.242562E-11 9.776713E-11 2.636113E-11 -2.500000E+0 3.328182E-11 1.018989E-10 2.677680E-11 -2.600000E+0 3.417000E-11 1.063008E-10 2.719247E-11 -2.700000E+0 3.507950E-11 1.109619E-10 2.761169E-11 -2.800000E+0 3.602452E-11 1.159037E-10 2.802380E-11 -2.900000E+0 3.700507E-11 1.211475E-10 2.844303E-11 -3.000000E+0 3.802114E-11 1.266898E-10 2.886935E-11 -3.100000E+0 3.906564E-11 1.325482E-10 2.928857E-11 -3.200000E+0 4.015277E-11 1.387548E-10 2.970779E-11 -3.300000E+0 4.127543E-11 1.452989E-10 3.012701E-11 -3.400000E+0 4.244072E-11 1.522054E-10 3.056044E-11 -3.500000E+0 4.365575E-11 1.594813E-10 3.098677E-11 -3.600000E+0 4.489209E-11 1.671623E-10 3.140599E-11 -3.700000E+0 4.617107E-11 1.752198E-10 3.184653E-11 -3.800000E+0 4.750689E-11 1.836966E-10 3.227285E-11 -3.900000E+0 4.888534E-11 1.926210E-10 3.269918E-11 -4.000000E+0 5.032064E-11 2.019789E-10 3.313261E-11 -4.100000E+0 5.178436E-11 2.118057E-10 3.355893E-11 -4.200000E+0 5.332623E-11 2.220801E-10 3.399947E-11 -4.300000E+0 5.488943E-11 2.328520E-10 3.443290E-11 -4.400000E+0 5.652367E-11 2.441212E-10 3.487344E-11 -4.500000E+0 5.820055E-11 2.559091E-10 3.532108E-11 -4.600000E+0 5.994138E-11 2.682370E-10 3.575451E-11 -4.700000E+0 6.172485E-11 2.810836E-10 3.619505E-11 -4.800000E+0 6.357226E-11 2.944844E-10 3.664979E-11 -4.900000E+0 6.548362E-11 3.084679E-10 3.709744E-11 -5.000000E+0 6.745182E-11 3.230269E-10 3.753797E-11 | |[End data_i1 | |====================================================================== | [Model] data_i2 Model_type Input Vinh=3.5 Vinl=1.5 C_comp 2p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -3.635697E+0 -3.659381E+0 -3.647903E+0 -4.900000E+0 -3.545162E+0 -3.569923E+0 -3.555093E+0 -4.800000E+0 -3.454719E+0 -3.480516E+0 -3.462435E+0 -4.700000E+0 -3.364367E+0 -3.391160E+0 -3.369925E+0 -4.600000E+0 -3.274106E+0 -3.301857E+0 -3.277564E+0 -4.500000E+0 -3.183936E+0 -3.212606E+0 -3.185350E+0 -4.400000E+0 -3.093856E+0 -3.123408E+0 -3.093280E+0 -4.300000E+0 -3.003864E+0 -3.034263E+0 -3.001355E+0 -4.200000E+0 -2.913962E+0 -2.945170E+0 -2.909573E+0 -4.100000E+0 -2.824148E+0 -2.856132E+0 -2.817932E+0 -4.000000E+0 -2.734422E+0 -2.767148E+0 -2.726432E+0 -3.900000E+0 -2.644784E+0 -2.678220E+0 -2.635071E+0 -3.800000E+0 -2.555235E+0 -2.589348E+0 -2.543848E+0 -3.700000E+0 -2.465774E+0 -2.500534E+0 -2.452763E+0 -3.600000E+0 -2.376401E+0 -2.411779E+0 -2.361815E+0 -3.500000E+0 -2.287118E+0 -2.323085E+0 -2.271002E+0 -3.400000E+0 -2.197926E+0 -2.234453E+0 -2.180326E+0 -3.300000E+0 -2.108824E+0 -2.145886E+0 -2.089785E+0 -3.200000E+0 -2.019815E+0 -2.057387E+0 -1.999380E+0 -3.100000E+0 -1.930901E+0 -1.968958E+0 -1.909111E+0 -3.000000E+0 -1.842084E+0 -1.880604E+0 -1.818978E+0 -2.900000E+0 -1.753367E+0 -1.792329E+0 -1.728985E+0 -2.800000E+0 -1.664754E+0 -1.704138E+0 -1.639131E+0 -2.700000E+0 -1.576248E+0 -1.616036E+0 -1.549420E+0 -2.600000E+0 -1.487856E+0 -1.528031E+0 -1.459856E+0 -2.500000E+0 -1.399585E+0 -1.440131E+0 -1.370442E+0 -2.400000E+0 -1.311442E+0 -1.352347E+0 -1.281186E+0 -2.300000E+0 -1.223439E+0 -1.264690E+0 -1.192095E+0 -2.200000E+0 -1.135587E+0 -1.177176E+0 -1.103178E+0 -2.100000E+0 -1.047905E+0 -1.089823E+0 -1.014451E+0 -2.000000E+0 -9.604122E-1 -1.002654E+0 -9.259305E-1 -1.900000E+0 -8.731366E-1 -9.156992E-1 -8.376405E-1 -1.800000E+0 -7.861144E-1 -8.289956E-1 -7.496138E-1 -1.700000E+0 -6.993946E-1 -7.425936E-1 -6.618959E-1 -1.600000E+0 -6.130450E-1 -6.565608E-1 -5.745528E-1 -1.500000E+0 -5.271639E-1 -5.709919E-1 -4.876832E-1 -1.400000E+0 -4.418991E-1 -4.860239E-1 -4.014441E-1 -1.300000E+0 -3.574922E-1 -4.018695E-1 -3.161109E-1 -1.200000E+0 -2.743513E-1 -3.188654E-1 -2.321951E-1 -1.100000E+0 -1.932887E-1 -2.376196E-1 -1.508824E-1 -1.000000E+0 -1.161979E-1 -1.593504E-1 -7.579396E-2 -9.000000E-1 -4.889580E-2 -8.698673E-2 -2.359127E-2 -8.000000E-1 -1.083095E-2 -2.925494E-2 -1.153664E-2 -7.000000E-1 -3.490210E-3 -4.302242E-3 -5.912515E-3 -6.000000E-1 -9.908397E-4 -6.662027E-4 -1.856810E-3 -5.000000E-1 -1.291523E-4 -9.330472E-5 -2.151844E-4 -4.000000E-1 -8.386942E-6 -9.087492E-6 -8.253699E-6 -3.000000E-1 -3.277241E-7 -6.279344E-7 -1.400369E-7 -2.000000E-1 -9.155241E-9 -3.257628E-8 -1.566328E-9 -1.000000E-1 -1.994252E-10 -1.313176E-9 -1.868960E-11 1.000000E-1 -3.931300E-12 6.555478E-12 -5.086875E-12 2.000000E-1 -3.392620E-12 9.502399E-12 -4.684586E-12 3.000000E-1 -2.944756E-12 1.062328E-11 -4.283463E-12 4.000000E-1 -2.505329E-12 1.155009E-11 -3.882450E-12 5.000000E-1 -2.069900E-12 1.242606E-11 -3.481437E-12 6.000000E-1 -1.635581E-12 1.328138E-11 -3.080203E-12 7.000000E-1 -1.200373E-12 1.412692E-11 -2.679634E-12 8.000000E-1 -7.669421E-13 1.496758E-11 -2.279066E-12 9.000000E-1 -3.335110E-13 1.580469E-11 -1.877609E-12 1.000000E+0 1.003642E-13 1.664002E-11 -1.477041E-12 1.100000E+0 5.337952E-13 1.747491E-11 -1.075584E-12 1.200000E+0 9.672263E-13 1.830713E-11 -6.750156E-13 1.300000E+0 1.399769E-12 1.913936E-11 -2.735590E-13 1.400000E+0 1.833200E-12 1.997247E-11 1.278977E-13 1.500000E+0 2.267520E-12 2.080380E-11 5.275780E-13 1.600000E+0 2.700951E-12 2.163514E-11 9.290346E-13 1.700000E+0 3.133494E-12 2.246558E-11 1.329603E-12 1.800000E+0 3.567813E-12 2.329603E-11 1.730172E-12 1.900000E+0 4.000356E-12 2.412826E-11 2.131628E-12 2.000000E+0 4.432010E-12 2.495959E-11 2.533085E-12 2.100000E+0 4.867218E-12 2.579270E-11 2.932765E-12 2.200000E+0 5.298872E-12 2.662226E-11 3.334222E-12 2.300000E+0 5.730527E-12 2.745537E-11 3.735678E-12 2.400000E+0 6.163958E-12 2.828848E-11 4.135359E-12 2.500000E+0 6.599166E-12 2.911982E-11 4.536815E-12 2.600000E+0 7.032597E-12 2.995471E-11 4.936496E-12 2.700000E+0 7.466028E-12 3.078426E-11 5.339729E-12 2.800000E+0 7.899459E-12 3.162448E-11 5.739409E-12 2.900000E+0 8.332890E-12 3.246470E-11 6.139089E-12 3.000000E+0 8.769874E-12 3.330491E-11 6.540546E-12 3.100000E+0 9.201528E-12 3.415046E-11 6.940226E-12 3.200000E+0 9.642065E-12 3.499956E-11 7.343459E-12 3.300000E+0 1.007194E-11 3.584866E-11 7.743140E-12 3.400000E+0 1.050715E-11 3.671019E-11 8.146373E-12 3.500000E+0 1.094591E-11 3.757528E-11 8.544276E-12 3.600000E+0 1.138645E-11 3.845102E-11 8.945733E-12 3.700000E+0 1.181810E-11 3.932854E-11 9.347190E-12 3.800000E+0 1.226041E-11 4.022560E-11 9.746870E-12 3.900000E+0 1.269918E-11 4.112977E-11 1.014833E-11 4.000000E+0 1.314504E-11 4.204637E-11 1.054978E-11 4.100000E+0 1.358558E-11 4.298784E-11 1.094946E-11 4.200000E+0 1.402967E-11 4.395062E-11 1.135447E-11 4.300000E+0 1.447731E-11 4.493117E-11 1.175593E-11 4.400000E+0 1.492495E-11 4.594014E-11 1.215739E-11 4.500000E+0 1.537615E-11 4.698819E-11 1.255529E-11 4.600000E+0 1.583800E-11 4.806111E-11 1.295319E-11 4.700000E+0 1.629274E-11 4.917311E-11 1.335820E-11 4.800000E+0 1.675815E-11 5.033485E-11 1.376677E-11 4.900000E+0 1.722711E-11 5.154632E-11 1.416467E-11 5.000000E+0 1.769607E-11 5.281464E-11 1.456613E-11 | [POWER Clamp] 0.0 1.769607E-11 4.698819E-11 1.657696E-11 -10.000000E-2 1.817213E-11 4.806111E-11 1.698197E-11 -2.000000E-1 1.865530E-11 4.917311E-11 1.737987E-11 -3.000000E-1 1.914557E-11 5.033485E-11 1.778488E-11 -4.000000E-1 1.964651E-11 5.154632E-11 1.818989E-11 -5.000000E-1 2.015099E-11 5.281464E-11 1.859135E-11 -6.000000E-1 2.066613E-11 5.413980E-11 1.899991E-11 -7.000000E-1 2.118838E-11 5.553602E-11 1.940137E-11 -8.000000E-1 2.172484E-11 5.701395E-11 1.980993E-11 -9.000000E-1 2.227196E-11 5.857004E-11 2.021494E-11 -1.000000E+0 2.282619E-11 6.021139E-11 2.061995E-11 -1.100000E+0 2.339462E-11 6.195577E-11 2.102141E-11 -1.200000E+0 2.398437E-11 6.379963E-11 2.142997E-11 -1.300000E+0 2.457767E-11 6.576428E-11 2.184208E-11 -1.400000E+0 2.519229E-11 6.784617E-11 2.224354E-11 -1.500000E+0 2.582112E-11 7.007372E-11 2.265210E-11 -1.600000E+0 2.647837E-11 7.243628E-11 2.306066E-11 -1.700000E+0 2.713563E-11 7.494805E-11 2.347633E-11 -1.800000E+0 2.782130E-11 7.763035E-11 2.387779E-11 -1.900000E+0 2.853895E-11 8.049028E-11 2.428990E-11 -2.000000E+0 2.926725E-11 8.352430E-11 2.470202E-11 -2.100000E+0 3.001333E-11 8.676082E-11 2.511769E-11 -2.200000E+0 3.078782E-11 9.020695E-11 2.553335E-11 -2.300000E+0 3.159428E-11 9.386625E-11 2.594191E-11 -2.400000E+0 3.242562E-11 9.776713E-11 2.636113E-11 -2.500000E+0 3.328182E-11 1.018989E-10 2.677680E-11 -2.600000E+0 3.417000E-11 1.063008E-10 2.719247E-11 -2.700000E+0 3.507950E-11 1.109619E-10 2.761169E-11 -2.800000E+0 3.602452E-11 1.159037E-10 2.802380E-11 -2.900000E+0 3.700507E-11 1.211475E-10 2.844303E-11 -3.000000E+0 3.802114E-11 1.266898E-10 2.886935E-11 -3.100000E+0 3.906564E-11 1.325482E-10 2.928857E-11 -3.200000E+0 4.015277E-11 1.387548E-10 2.970779E-11 -3.300000E+0 4.127543E-11 1.452989E-10 3.012701E-11 -3.400000E+0 4.244072E-11 1.522054E-10 3.056044E-11 -3.500000E+0 4.365575E-11 1.594813E-10 3.098677E-11 -3.600000E+0 4.489209E-11 1.671623E-10 3.140599E-11 -3.700000E+0 4.617107E-11 1.752198E-10 3.184653E-11 -3.800000E+0 4.750689E-11 1.836966E-10 3.227285E-11 -3.900000E+0 4.888534E-11 1.926210E-10 3.269918E-11 -4.000000E+0 5.032064E-11 2.019789E-10 3.313261E-11 -4.100000E+0 5.178436E-11 2.118057E-10 3.355893E-11 -4.200000E+0 5.332623E-11 2.220801E-10 3.399947E-11 -4.300000E+0 5.488943E-11 2.328520E-10 3.443290E-11 -4.400000E+0 5.652367E-11 2.441212E-10 3.487344E-11 -4.500000E+0 5.820055E-11 2.559091E-10 3.532108E-11 -4.600000E+0 5.994138E-11 2.682370E-10 3.575451E-11 -4.700000E+0 6.172485E-11 2.810836E-10 3.619505E-11 -4.800000E+0 6.357226E-11 2.944844E-10 3.664979E-11 -4.900000E+0 6.548362E-11 3.084679E-10 3.709744E-11 -5.000000E+0 6.745182E-11 3.230269E-10 3.753797E-11 | |[End data_i2 | |====================================================================== [End]