|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ157 | TinyLogic(tm) UHS 2-Input Non-Inverting Mulitiplexer | SC70 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz157p6x_300.ibs | [File Rev] 1.0 | [Date] 03/07/01 | [Source] | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2000 Fairchild Semiconductor Corp. | [Component] nc7sz157 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 i1 data_i1 32m 1.01n 0.13p 2 gnd GND 30m 0.90n 0.13p 3 i0 data_i2 32m 0.91n 0.13p 4 y data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.90n 0.13p 6 i2 cntrl 32m 1.01n 0.13p | [Model] data_o Model_type Output Polarity Non-Inverting C_comp 5p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 2.956245E-1 2.031407E-1 3.992125E-1 -3.200000E+0 2.890947E-1 1.976572E-1 3.870854E-1 -3.100000E+0 2.792045E-1 1.991202E-1 3.746863E-1 -3.000000E+0 2.691079E-1 2.028210E-1 3.622656E-1 -2.900000E+0 2.590359E-1 1.951983E-1 3.498723E-1 -2.800000E+0 2.490335E-1 1.872547E-1 3.375195E-1 -2.700000E+0 2.391136E-1 1.793310E-1 3.252119E-1 -2.600000E+0 2.292812E-1 1.714865E-1 3.129506E-1 -2.500000E+0 2.195384E-1 1.637368E-1 3.007358E-1 -2.400000E+0 2.098862E-1 1.560878E-1 2.885666E-1 -2.300000E+0 2.003244E-1 1.485418E-1 2.764421E-1 -2.200000E+0 1.908527E-1 1.410997E-1 2.643610E-1 -2.100000E+0 1.814704E-1 1.337616E-1 2.523220E-1 -2.000000E+0 1.721768E-1 1.265270E-1 2.403242E-1 -1.900000E+0 1.629708E-1 1.193950E-1 2.283672E-1 -1.800000E+0 1.538519E-1 1.123649E-1 2.164520E-1 -1.700000E+0 1.448198E-1 1.054356E-1 2.045707E-1 -1.600000E+0 1.358717E-1 9.860659E-2 1.927039E-1 -1.500000E+0 1.269983E-1 9.187610E-2 1.808421E-1 -1.400000E+0 1.181917E-1 8.523861E-2 1.689803E-1 -1.300000E+0 1.094482E-1 7.868765E-2 1.571144E-1 -1.200000E+0 1.007654E-1 7.221954E-2 1.452404E-1 -1.100000E+0 9.214084E-2 6.583200E-2 1.333544E-1 -1.000000E+0 8.357259E-2 5.952357E-2 1.214529E-1 -9.000000E-1 7.505990E-2 5.329375E-2 1.095330E-1 -8.000000E-1 6.659891E-2 4.713923E-2 9.757756E-2 -7.000000E-1 5.816467E-2 4.104634E-2 8.549330E-2 -6.000000E-1 4.970871E-2 3.499790E-2 7.332361E-2 -5.000000E-1 4.122120E-2 2.897837E-2 6.112724E-2 -4.000000E-1 3.278556E-2 2.297569E-2 4.890803E-2 -3.000000E-1 2.442864E-2 1.703909E-2 3.667207E-2 -2.000000E-1 1.616481E-2 1.121575E-2 2.442998E-2 -1.000000E-1 8.013305E-3 5.527687E-3 1.219809E-2 0.0 7.821654E-11 1.173248E-10 8.276402E-11 10.000000E-2 -7.737491E-3 -5.283372E-3 -1.188028E-2 2.000000E-1 -1.508225E-2 -1.025791E-2 -2.318076E-2 3.000000E-1 -2.203347E-2 -1.492235E-2 -3.390431E-2 4.000000E-1 -2.859046E-2 -1.927554E-2 -4.405395E-2 5.000000E-1 -3.475266E-2 -2.331657E-2 -5.363289E-2 6.000000E-1 -4.051977E-2 -2.704483E-2 -6.264458E-2 7.000000E-1 -4.589180E-2 -3.046019E-2 -7.109281E-2 8.000000E-1 -5.086920E-2 -3.356324E-2 -7.898182E-2 9.000000E-1 -5.545312E-2 -3.635567E-2 -8.631647E-2 1.000000E+0 -5.964568E-2 -3.884085E-2 -9.310253E-2 1.100000E+0 -6.345048E-2 -4.102471E-2 -9.934710E-2 1.200000E+0 -6.687332E-2 -4.291691E-2 -1.050592E-1 1.300000E+0 -6.992317E-2 -4.453243E-2 -1.102506E-1 1.400000E+0 -7.261358E-2 -4.589295E-2 -1.149372E-1 1.500000E+0 -7.496418E-2 -4.702749E-2 -1.191402E-1 1.600000E+0 -7.700193E-2 -4.797110E-2 -1.228881E-1 1.700000E+0 -7.876133E-2 -4.876140E-2 -1.262170E-1 1.800000E+0 -8.028254E-2 -4.943402E-2 -1.291700E-1 1.900000E+0 -8.160773E-2 -5.001910E-2 -1.317950E-1 2.000000E+0 -8.277655E-2 -5.053990E-2 -1.341400E-1 2.100000E+0 -8.382291E-2 -5.101329E-2 -1.362495E-1 2.200000E+0 -8.477365E-2 -5.145106E-2 -1.381619E-1 2.300000E+0 -8.564900E-2 -5.186135E-2 -1.399091E-1 2.400000E+0 -8.646383E-2 -5.224983E-2 -1.415167E-1 2.500000E+0 -8.722898E-2 -5.262048E-2 -1.430051E-1 2.600000E+0 -8.795246E-2 -5.297618E-2 -1.443909E-1 2.700000E+0 -8.864030E-2 -5.331904E-2 -1.456874E-1 2.800000E+0 -8.929711E-2 -5.365069E-2 -1.469056E-1 2.900000E+0 -8.992653E-2 -5.397239E-2 -1.480547E-1 3.000000E+0 -9.053149E-2 -5.428514E-2 -1.491423E-1 3.100000E+0 -9.111441E-2 -5.458976E-2 -1.501750E-1 3.200000E+0 -9.167732E-2 -5.488697E-2 -1.511583E-1 3.300000E+0 -9.222194E-2 -5.517772E-2 -1.520972E-1 3.400000E+0 -9.274976E-2 -5.546764E-2 -1.529957E-1 3.500000E+0 -9.326208E-2 -5.581040E-2 -1.538575E-1 3.600000E+0 -9.376022E-2 -5.665380E-2 -1.546860E-1 3.700000E+0 -9.424920E-2 -6.281694E-2 -1.554839E-1 3.800000E+0 -9.479130E-2 -1.346990E-1 -1.562538E-1 3.900000E+0 -9.585600E-2 -3.890539E-1 -1.569980E-1 4.000000E+0 -9.853236E-2 -7.508105E-1 -1.577218E-1 4.100000E+0 -1.107425E-1 -1.153625E+0 -1.585176E-1 4.200000E+0 -2.425553E-1 -1.575756E+0 -1.602209E-1 4.300000E+0 -5.618690E-1 -2.008791E+0 -1.641532E-1 4.400000E+0 -9.505233E-1 -2.448739E+0 -1.700974E-1 4.500000E+0 -1.364936E+0 -2.893463E+0 -1.915167E-1 4.600000E+0 -1.792054E+0 -3.341647E+0 -4.015986E-1 4.700000E+0 -2.226606E+0 -3.792456E+0 -7.710687E-1 4.800000E+0 -2.666040E+0 -4.245322E+0 -1.182279E+0 4.900000E+0 -3.108878E+0 -4.699841E+0 -1.609482E+0 5.000000E+0 -3.554233E+0 -5.155717E+0 -2.044901E+0 5.100000E+0 -4.001519E+0 -5.612726E+0 -2.485324E+0 5.200000E+0 -4.450333E+0 -6.070696E+0 -2.929060E+0 5.300000E+0 -4.900385E+0 -6.529490E+0 -3.375159E+0 5.400000E+0 -5.351461E+0 -6.988998E+0 -3.823024E+0 5.500000E+0 -5.803395E+0 -7.449131E+0 -4.272259E+0 5.600000E+0 -6.256061E+0 -7.909816E+0 -4.722586E+0 5.700000E+0 -6.709357E+0 -8.370992E+0 -5.173803E+0 5.800000E+0 -7.163201E+0 -8.832607E+0 -5.625760E+0 5.900000E+0 -7.617527E+0 -9.294616E+0 -6.078342E+0 6.000000E+0 -8.072279E+0 -9.756983E+0 -6.531456E+0 6.100000E+0 -8.527412E+0 -1.021968E+1 -6.985033E+0 6.200000E+0 -8.982885E+0 -1.068266E+1 -7.439012E+0 6.300000E+0 -9.438666E+0 -1.114593E+1 -7.893347E+0 6.400000E+0 -9.894726E+0 -1.160944E+1 -8.347997E+0 6.500000E+0 -1.035104E+1 -1.207318E+1 -8.802929E+0 6.600000E+0 -1.080759E+1 -1.253713E+1 -9.258114E+0 | [Pulldown] -3.300000E+0 -1.070361E+1 -1.108454E+1 -1.045316E+1 -3.200000E+0 -1.024747E+1 -1.062154E+1 -9.997912E+0 -3.100000E+0 -9.791559E+0 -1.015882E+1 -9.542858E+0 -3.000000E+0 -9.335913E+0 -9.696397E+0 -9.088019E+0 -2.900000E+0 -8.880553E+0 -9.234306E+0 -8.633420E+0 -2.800000E+0 -8.425509E+0 -8.772577E+0 -8.179085E+0 -2.700000E+0 -7.970816E+0 -8.311249E+0 -7.725045E+0 -2.600000E+0 -7.516514E+0 -7.850368E+0 -7.271335E+0 -2.500000E+0 -7.062653E+0 -7.389986E+0 -6.818000E+0 -2.400000E+0 -6.609290E+0 -6.930167E+0 -6.365089E+0 -2.300000E+0 -6.156496E+0 -6.470986E+0 -5.912668E+0 -2.200000E+0 -5.704356E+0 -6.012535E+0 -5.460814E+0 -2.100000E+0 -5.252977E+0 -5.554927E+0 -5.009626E+0 -2.000000E+0 -4.802494E+0 -5.098302E+0 -4.559231E+0 -1.900000E+0 -4.353083E+0 -4.642840E+0 -4.109796E+0 -1.800000E+0 -3.904971E+0 -4.188774E+0 -3.661546E+0 -1.700000E+0 -3.458472E+0 -3.736412E+0 -3.214793E+0 -1.600000E+0 -3.014023E+0 -3.286176E+0 -2.769994E+0 -1.500000E+0 -2.572263E+0 -2.838664E+0 -2.327844E+0 -1.400000E+0 -2.134178E+0 -2.394759E+0 -1.889481E+0 -1.300000E+0 -1.701436E+0 -1.955868E+0 -1.457012E+0 -1.200000E+0 -1.276990E+0 -1.524295E+0 -1.034669E+0 -1.100000E+0 -8.671685E-1 -1.104417E+0 -6.337152E-1 -1.000000E+0 -4.885642E-1 -7.056606E-1 -2.977937E-1 -9.000000E-1 -1.989414E-1 -3.530624E-1 -1.643233E-1 -8.000000E-1 -1.016201E-1 -1.202016E-1 -1.415195E-1 -7.000000E-1 -8.441142E-2 -5.857222E-2 -1.235781E-1 -6.000000E-1 -7.200915E-2 -4.693177E-2 -1.060040E-1 -5.000000E-1 -6.013290E-2 -3.884579E-2 -8.895263E-2 -4.000000E-1 -4.831920E-2 -3.099993E-2 -7.190029E-2 -3.000000E-1 -3.638277E-2 -2.317062E-2 -5.448772E-2 -2.000000E-1 -2.432474E-2 -1.536533E-2 -3.668686E-2 -1.000000E-1 -1.218078E-2 -7.623858E-3 -1.851532E-2 4.440892E-16 -1.735495E-10 -1.777122E-10 -1.907690E-10 1.000000E-1 1.173971E-2 7.264697E-3 1.802889E-2 2.000000E-1 2.262132E-2 1.398482E-2 3.478974E-2 3.000000E-1 3.267511E-2 2.017889E-2 5.032140E-2 4.000000E-1 4.193067E-2 2.586481E-2 6.466289E-2 5.000000E-1 5.041661E-2 3.105990E-2 7.785253E-2 6.000000E-1 5.816023E-2 3.578074E-2 8.992680E-2 7.000000E-1 6.518696E-2 4.004310E-2 1.009189E-1 8.000000E-1 7.151975E-2 4.386177E-2 1.108569E-1 9.000000E-1 7.717800E-2 4.725035E-2 1.197607E-1 1.000000E+0 8.217642E-2 5.022106E-2 1.276393E-1 1.100000E+0 8.652386E-2 5.278466E-2 1.344878E-1 1.200000E+0 9.022416E-2 5.495132E-2 1.402906E-1 1.300000E+0 9.328233E-2 5.673379E-2 1.450375E-1 1.400000E+0 9.572015E-2 5.815407E-2 1.487605E-1 1.500000E+0 9.759515E-2 5.925126E-2 1.515687E-1 1.600000E+0 9.900346E-2 6.008208E-2 1.536400E-1 1.700000E+0 1.000574E-1 6.071004E-2 1.551689E-1 1.800000E+0 1.008583E-1 6.119208E-2 1.563196E-1 1.900000E+0 1.014832E-1 6.157188E-2 1.572114E-1 2.000000E+0 1.019859E-1 6.188023E-2 1.579253E-1 2.100000E+0 1.024027E-1 6.213802E-2 1.585144E-1 2.200000E+0 1.027579E-1 6.235935E-2 1.590143E-1 2.300000E+0 1.030679E-1 6.255385E-2 1.594487E-1 2.400000E+0 1.033440E-1 6.272816E-2 1.598340E-1 2.500000E+0 1.035943E-1 6.288698E-2 1.601818E-1 2.600000E+0 1.038243E-1 6.303372E-2 1.605003E-1 2.700000E+0 1.040385E-1 6.317087E-2 1.607957E-1 2.800000E+0 1.042398E-1 6.330031E-2 1.610725E-1 2.900000E+0 1.044308E-1 6.342347E-2 1.613343E-1 3.000000E+0 1.046133E-1 6.354148E-2 1.615840E-1 3.100000E+0 1.047890E-1 6.365527E-2 1.618238E-1 3.200000E+0 1.049590E-1 6.376557E-2 1.620559E-1 3.300000E+0 1.051246E-1 6.387314E-2 1.622820E-1 3.400000E+0 1.052868E-1 6.398063E-2 1.625038E-1 3.500000E+0 1.054466E-1 6.410490E-2 1.627229E-1 3.600000E+0 1.056048E-1 6.425424E-2 1.629408E-1 3.700000E+0 1.057625E-1 6.442195E-2 1.631592E-1 3.800000E+0 1.059212E-1 6.464812E-2 1.633798E-1 3.900000E+0 1.060957E-1 6.507565E-2 1.636042E-1 4.000000E+0 1.063268E-1 6.583537E-2 1.638342E-1 4.100000E+0 1.066622E-1 6.691817E-2 1.640720E-1 4.200000E+0 1.073292E-1 6.827519E-2 1.643199E-1 4.300000E+0 1.085110E-1 6.987334E-2 1.645900E-1 4.400000E+0 1.101642E-1 7.169084E-2 1.650369E-1 4.500000E+0 1.122149E-1 7.370981E-2 1.661026E-1 4.600000E+0 1.146161E-1 7.591238E-2 1.680920E-1 4.700000E+0 1.173342E-1 7.827990E-2 1.708643E-1 4.800000E+0 1.203425E-1 8.079417E-2 1.742690E-1 4.900000E+0 1.236174E-1 8.343714E-2 1.782124E-1 5.000000E+0 1.271370E-1 8.618976E-2 1.826280E-1 5.100000E+0 1.308795E-1 8.903070E-2 1.874652E-1 5.200000E+0 1.348261E-1 9.193459E-2 1.926845E-1 5.300000E+0 1.389604E-1 9.486908E-2 1.982548E-1 5.400000E+0 1.432670E-1 9.778968E-2 2.041492E-1 5.500000E+0 1.477305E-1 1.006300E-1 2.103420E-1 5.600000E+0 1.523348E-1 1.032812E-1 2.168150E-1 5.700000E+0 1.570614E-1 1.055395E-1 2.235550E-1 5.800000E+0 1.618873E-1 1.069334E-1 2.305519E-1 5.900000E+0 1.667814E-1 1.057947E-1 2.377976E-1 6.000000E+0 1.716977E-1 9.462065E-2 2.452849E-1 6.100000E+0 1.765614E-1 7.895965E-2 2.530060E-1 6.200000E+0 1.812352E-1 7.418138E-2 2.609513E-1 6.300000E+0 1.854083E-1 7.407831E-2 2.691058E-1 6.400000E+0 1.880346E-1 7.438674E-2 2.774449E-1 6.500000E+0 1.828283E-1 7.496061E-2 2.859230E-1 6.600000E+0 1.588198E-1 7.571695E-2 2.944473E-1 | [Ramp] dV/dt_r 1.570E+0/3.717E-10 1.242E+0/6.955E-10 1.879E+0/2.403E-10 dV/dt_f 1.682E+0/4.730E-10 1.342E+0/8.546E-10 1.944E+0/2.996E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.300000E+0 3.000000E+0 3.600000E+0 1.010101E-10 3.299998E+0 2.999997E+0 3.599999E+0 2.020202E-10 3.300000E+0 2.999998E+0 3.600001E+0 3.030303E-10 3.300001E+0 2.999999E+0 3.600001E+0 4.040404E-10 3.300001E+0 3.000000E+0 3.600001E+0 5.050505E-10 3.300002E+0 3.000002E+0 3.600001E+0 6.060606E-10 3.300002E+0 3.000002E+0 3.600001E+0 7.070707E-10 3.300002E+0 3.000002E+0 3.600001E+0 8.080808E-10 3.300002E+0 3.000002E+0 3.600002E+0 9.090909E-10 3.300002E+0 3.000001E+0 3.600003E+0 1.010101E-9 3.300002E+0 3.000001E+0 3.600004E+0 1.111111E-9 3.300005E+0 3.000003E+0 3.600007E+0 1.212121E-9 3.300010E+0 3.000008E+0 3.600010E+0 1.313131E-9 3.300015E+0 3.000014E+0 3.600010E+0 1.414141E-9 3.300024E+0 3.000023E+0 3.600007E+0 1.515152E-9 3.300033E+0 3.000032E+0 3.600004E+0 1.616162E-9 3.300042E+0 3.000042E+0 3.600000E+0 1.717172E-9 3.300052E+0 3.000051E+0 3.599997E+0 1.818182E-9 3.300063E+0 3.000061E+0 3.599895E+0 1.919192E-9 3.300050E+0 3.000070E+0 3.599316E+0 2.020202E-9 3.299841E+0 3.000080E+0 3.598949E+0 2.121212E-9 3.299369E+0 3.000089E+0 3.600321E+0 2.222222E-9 3.298525E+0 3.000099E+0 3.603086E+0 2.323232E-9 3.297061E+0 3.000041E+0 3.614359E+0 2.424242E-9 3.295446E+0 2.999719E+0 3.641738E+0 2.525253E-9 3.296540E+0 2.999246E+0 3.580869E+0 2.626263E-9 3.308463E+0 2.998609E+0 3.294238E+0 2.727273E-9 3.334896E+0 2.997681E+0 2.734422E+0 2.828283E-9 3.359353E+0 2.996333E+0 2.052670E+0 2.929293E-9 3.330438E+0 2.994689E+0 1.407163E+0 3.030303E-9 3.204235E+0 2.993541E+0 8.707583E-1 3.131313E-9 2.960124E+0 2.995322E+0 6.230257E-1 3.232323E-9 2.598737E+0 3.004488E+0 5.438360E-1 3.333333E-9 2.186070E+0 3.022047E+0 5.109071E-1 3.434343E-9 1.780710E+0 3.041174E+0 4.840741E-1 3.535354E-9 1.419619E+0 3.052971E+0 4.671883E-1 3.636364E-9 1.150221E+0 3.044263E+0 4.552534E-1 3.737374E-9 9.662870E-1 3.001381E+0 4.461767E-1 3.838384E-9 8.421286E-1 2.901165E+0 4.371000E-1 3.939394E-9 7.687882E-1 2.757106E+0 4.284726E-1 4.040404E-9 7.190737E-1 2.608341E+0 4.223912E-1 4.141414E-9 6.839005E-1 2.433221E+0 4.190747E-1 4.242424E-9 6.658834E-1 2.230333E+0 4.157582E-1 4.343434E-9 6.487218E-1 2.027446E+0 4.124417E-1 4.444444E-9 6.323594E-1 1.824559E+0 4.092902E-1 4.545455E-9 6.202828E-1 1.630654E+0 4.070233E-1 4.646465E-9 6.122016E-1 1.484457E+0 4.055812E-1 4.747475E-9 6.041204E-1 1.381376E+0 4.041390E-1 4.848485E-9 5.960392E-1 1.278296E+0 4.026969E-1 4.949495E-9 5.884719E-1 1.175215E+0 4.013483E-1 5.050505E-9 5.835370E-1 1.078871E+0 4.004791E-1 5.151515E-9 5.806996E-1 1.016743E+0 3.999919E-1 5.252525E-9 5.778622E-1 9.845325E-1 3.995046E-1 5.353535E-9 5.750248E-1 9.596686E-1 3.990173E-1 5.454545E-9 5.723075E-1 9.401538E-1 3.985513E-1 5.555556E-9 5.701824E-1 9.220954E-1 3.981895E-1 5.656566E-9 5.684580E-1 9.040371E-1 3.978983E-1 5.757576E-9 5.667336E-1 8.859787E-1 3.976071E-1 5.858586E-9 5.650091E-1 8.724807E-1 3.973158E-1 5.959596E-9 5.634296E-1 8.642731E-1 3.970516E-1 6.060606E-9 5.625404E-1 8.574471E-1 3.969155E-1 6.161616E-9 5.620443E-1 8.506211E-1 3.968524E-1 6.262626E-9 5.615481E-1 8.437951E-1 3.967893E-1 6.363636E-9 5.610520E-1 8.383559E-1 3.967263E-1 6.464646E-9 5.605585E-1 8.343350E-1 3.966600E-1 6.565657E-9 5.600773E-1 8.306536E-1 3.965789E-1 6.666667E-9 5.596020E-1 8.269723E-1 3.964908E-1 6.767677E-9 5.591267E-1 8.232909E-1 3.964026E-1 6.868687E-9 5.586514E-1 8.205701E-1 3.963145E-1 6.969697E-9 5.582342E-1 8.187189E-1 3.962393E-1 7.070707E-9 5.580792E-1 8.170555E-1 3.962222E-1 7.171717E-9 5.580253E-1 8.153920E-1 3.962275E-1 7.272727E-9 5.579715E-1 8.137286E-1 3.962328E-1 7.373737E-9 5.579176E-1 8.124212E-1 3.962381E-1 7.474747E-9 5.578470E-1 8.114003E-1 3.962365E-1 7.575758E-9 5.577026E-1 8.104337E-1 3.962044E-1 7.676768E-9 5.575356E-1 8.094672E-1 3.961629E-1 7.777778E-9 5.573686E-1 8.085006E-1 3.961214E-1 7.878788E-9 5.572016E-1 8.078225E-1 3.960799E-1 7.979798E-9 5.570642E-1 8.073511E-1 3.960469E-1 8.080808E-9 5.570545E-1 8.069129E-1 3.960508E-1 8.181818E-9 5.570747E-1 8.064747E-1 3.960633E-1 8.282828E-9 5.570950E-1 8.060366E-1 3.960758E-1 8.383838E-9 5.571152E-1 8.056896E-1 3.960883E-1 8.484848E-9 5.571198E-1 8.054009E-1 3.960944E-1 8.585859E-9 5.570578E-1 8.051197E-1 3.960729E-1 8.686869E-9 5.569845E-1 8.048385E-1 3.960468E-1 8.787879E-9 5.569113E-1 8.045573E-1 3.960207E-1 8.888889E-9 5.568381E-1 8.043744E-1 3.959947E-1 8.989899E-9 5.567820E-1 8.042476E-1 3.959751E-1 9.090909E-9 5.567969E-1 8.041260E-1 3.959824E-1 9.191919E-9 5.568196E-1 8.040045E-1 3.959926E-1 9.292929E-9 5.568423E-1 8.038829E-1 3.960029E-1 9.393939E-9 5.568650E-1 8.037835E-1 3.960131E-1 9.494949E-9 5.568764E-1 8.036955E-1 3.960181E-1 9.595960E-9 5.568414E-1 8.036081E-1 3.960016E-1 9.696970E-9 5.568041E-1 8.035207E-1 3.959839E-1 9.797980E-9 5.567667E-1 8.034332E-1 3.959663E-1 9.898990E-9 5.567293E-1 8.033828E-1 3.959487E-1 1.000000E-8 5.566920E-1 8.033490E-1 3.959310E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.512772E+0 1.972997E+0 3.024491E+0 1.010101E-10 2.512770E+0 1.972994E+0 3.024490E+0 2.020202E-10 2.512772E+0 1.972995E+0 3.024492E+0 3.030303E-10 2.512772E+0 1.972996E+0 3.024492E+0 4.040404E-10 2.512772E+0 1.972996E+0 3.024491E+0 5.050505E-10 2.512772E+0 1.972996E+0 3.024491E+0 6.060606E-10 2.512772E+0 1.972996E+0 3.024491E+0 7.070707E-10 2.512772E+0 1.972996E+0 3.024491E+0 8.080808E-10 2.512771E+0 1.972996E+0 3.024490E+0 9.090909E-10 2.512771E+0 1.972995E+0 3.024490E+0 1.010101E-9 2.512771E+0 1.972995E+0 3.024490E+0 1.111111E-9 2.512772E+0 1.972996E+0 3.024492E+0 1.212121E-9 2.512774E+0 1.972997E+0 3.024493E+0 1.313131E-9 2.512772E+0 1.972993E+0 3.024489E+0 1.414141E-9 2.512767E+0 1.972982E+0 3.024488E+0 1.515152E-9 2.512762E+0 1.972972E+0 3.024487E+0 1.616162E-9 2.512757E+0 1.972961E+0 3.024487E+0 1.717172E-9 2.512752E+0 1.972950E+0 3.024486E+0 1.818182E-9 2.512744E+0 1.972932E+0 3.024443E+0 1.919192E-9 2.512706E+0 1.972882E+0 3.024250E+0 2.020202E-9 2.512597E+0 1.972831E+0 3.023973E+0 2.121212E-9 2.512459E+0 1.972781E+0 3.022390E+0 2.222222E-9 2.512462E+0 1.972731E+0 3.019739E+0 2.323232E-9 2.512630E+0 1.972664E+0 3.012476E+0 2.424242E-9 2.512948E+0 1.972592E+0 2.948745E+0 2.525253E-9 2.512277E+0 1.972757E+0 2.594423E+0 2.626263E-9 2.505894E+0 1.973302E+0 1.696899E+0 2.727273E-9 2.474920E+0 1.974383E+0 7.324755E-1 2.828283E-9 2.332781E+0 1.976245E+0 1.891484E-1 2.929293E-9 1.955745E+0 1.978903E+0 3.665534E-2 3.030303E-9 1.345513E+0 1.981876E+0 1.886445E-2 3.131313E-9 7.329757E-1 1.984351E+0 1.187622E-2 3.232323E-9 3.058941E-1 1.975064E+0 8.831429E-3 3.333333E-9 1.280816E-1 1.928562E+0 6.936534E-3 3.434343E-9 5.808276E-2 1.832063E+0 5.133584E-3 3.535354E-9 2.443249E-2 1.668302E+0 3.887710E-3 3.636364E-9 7.601599E-3 1.406762E+0 3.370434E-3 3.737374E-9 9.589039E-3 1.103342E+0 2.939667E-3 3.838384E-9 8.674706E-3 7.967470E-1 2.596558E-3 3.939394E-9 7.410220E-3 5.120255E-1 2.282038E-3 4.040404E-9 6.145734E-3 2.901836E-1 1.967517E-3 4.141414E-9 4.920166E-3 1.646548E-1 1.652997E-3 4.242424E-9 3.910068E-3 9.446700E-2 1.392541E-3 4.343434E-9 3.250140E-3 4.079037E-2 1.230464E-3 4.444444E-9 2.825183E-3 2.070338E-2 1.099833E-3 4.545455E-9 2.504457E-3 1.910207E-2 9.692015E-4 4.646465E-9 2.213576E-3 1.619910E-2 8.385702E-4 4.747475E-9 1.922695E-3 1.358565E-2 7.324997E-4 4.848485E-9 1.631814E-3 1.142543E-2 6.648755E-4 4.949495E-9 1.399021E-3 9.402484E-3 6.088972E-4 5.050505E-9 1.252091E-3 7.379543E-3 5.529188E-4 5.151515E-9 1.130564E-3 5.356601E-3 4.969405E-4 5.252525E-9 1.009037E-3 4.010807E-3 4.511686E-4 5.353535E-9 8.875104E-4 3.540424E-3 4.192762E-4 5.454545E-9 7.877092E-4 3.240418E-3 3.913374E-4 5.555556E-9 7.158986E-4 2.916572E-3 3.633986E-4 5.656566E-9 6.518471E-4 2.609208E-3 3.354598E-4 5.757576E-9 5.877957E-4 2.301843E-3 3.129373E-4 5.858586E-9 5.237442E-4 1.994479E-3 2.968628E-4 5.959596E-9 4.754315E-4 1.705502E-3 2.824987E-4 6.060606E-9 4.449155E-4 1.504096E-3 2.681345E-4 6.161616E-9 4.189726E-4 1.352553E-3 2.537704E-4 6.262626E-9 3.930296E-4 1.201010E-3 2.415932E-4 6.363636E-9 3.670866E-4 1.049467E-3 2.317087E-4 6.464646E-9 3.444732E-4 9.089233E-4 2.223835E-4 6.565657E-9 3.251818E-4 8.192525E-4 2.130584E-4 6.666667E-9 3.066707E-4 7.536430E-4 2.037332E-4 6.767677E-9 2.881597E-4 6.880335E-4 1.959333E-4 6.868687E-9 2.696487E-4 6.224241E-4 1.895480E-4 6.969697E-9 2.567808E-4 5.602238E-4 1.834750E-4 7.070707E-9 2.489019E-4 5.133894E-4 1.774019E-4 7.171717E-9 2.420744E-4 4.724840E-4 1.713288E-4 7.272727E-9 2.352470E-4 4.315786E-4 1.658047E-4 7.373737E-9 2.284196E-4 3.906732E-4 1.607326E-4 7.474747E-9 2.212158E-4 3.533320E-4 1.557487E-4 7.575758E-9 2.137164E-4 3.316921E-4 1.507648E-4 7.676768E-9 2.061624E-4 3.148685E-4 1.457808E-4 7.777778E-9 1.986085E-4 2.980450E-4 1.414332E-4 7.878788E-9 1.910545E-4 2.812214E-4 1.375519E-4 7.979798E-9 1.861006E-4 2.649766E-4 1.337485E-4 8.080808E-9 1.829661E-4 2.512302E-4 1.299451E-4 8.181818E-9 1.801138E-4 2.380699E-4 1.261417E-4 8.282828E-9 1.772615E-4 2.249095E-4 1.225797E-4 8.383838E-9 1.744092E-4 2.117492E-4 1.191754E-4 8.484848E-9 1.706767E-4 1.999649E-4 1.157925E-4 8.585859E-9 1.663949E-4 1.940120E-4 1.124096E-4 8.686869E-9 1.620457E-4 1.890420E-4 1.090267E-4 8.787879E-9 1.576965E-4 1.840719E-4 1.060127E-4 8.888889E-9 1.533473E-4 1.791019E-4 1.032137E-4 8.989899E-9 1.504801E-4 1.740834E-4 1.004365E-4 9.090909E-9 1.484383E-4 1.688629E-4 9.765934E-5 9.191919E-9 1.464679E-4 1.636205E-4 9.488216E-5 9.292929E-9 1.444974E-4 1.583782E-4 9.232518E-5 9.393939E-9 1.425270E-4 1.531359E-4 8.988273E-5 9.494949E-9 1.398456E-4 1.484937E-4 8.744746E-5 9.595960E-9 1.368109E-4 1.463161E-4 8.501220E-5 9.696970E-9 1.337600E-4 1.442663E-4 8.257693E-5 9.797980E-9 1.307092E-4 1.422164E-4 8.054809E-5 9.898990E-9 1.276583E-4 1.401665E-4 7.870778E-5 1.000000E-8 1.266436E-4 1.381166E-4 7.687107E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 5.563835E-1 8.024701E-1 3.958001E-1 1.010101E-10 5.563866E-1 8.024759E-1 3.958022E-1 2.020202E-10 5.563860E-1 8.024760E-1 3.958015E-1 3.030303E-10 5.563839E-1 8.024729E-1 3.958003E-1 4.040404E-10 5.563818E-1 8.024698E-1 3.957991E-1 5.050505E-10 5.563798E-1 8.024668E-1 3.957980E-1 6.060606E-10 5.563800E-1 8.024666E-1 3.957983E-1 7.070707E-10 5.563822E-1 8.024688E-1 3.957994E-1 8.080808E-10 5.563843E-1 8.024710E-1 3.957995E-1 9.090909E-10 5.563865E-1 8.024733E-1 3.957995E-1 1.010101E-9 5.563883E-1 8.024752E-1 3.957995E-1 1.111111E-9 5.563870E-1 8.024746E-1 3.957994E-1 1.212121E-9 5.563849E-1 8.024728E-1 3.957994E-1 1.313131E-9 5.563875E-1 8.024734E-1 3.957993E-1 1.414141E-9 5.563879E-1 8.024749E-1 3.957987E-1 1.515152E-9 5.563883E-1 8.024764E-1 3.957996E-1 1.616162E-9 5.563887E-1 8.024779E-1 3.958049E-1 1.717172E-9 5.563891E-1 8.024794E-1 3.958136E-1 1.818182E-9 5.563909E-1 8.024822E-1 3.958224E-1 1.919192E-9 5.564029E-1 8.024911E-1 3.958559E-1 2.020202E-9 5.564429E-1 8.025001E-1 3.960404E-1 2.121212E-9 5.565296E-1 8.025090E-1 3.965061E-1 2.222222E-9 5.566540E-1 8.025180E-1 3.975255E-1 2.323232E-9 5.574930E-1 8.025323E-1 4.052464E-1 2.424242E-9 5.606879E-1 8.025844E-1 4.781460E-1 2.525253E-9 5.649624E-1 8.027007E-1 8.456118E-1 2.626263E-9 5.894830E-1 8.028089E-1 1.697620E+0 2.727273E-9 6.906208E-1 8.028602E-1 2.561768E+0 2.828283E-9 9.861664E-1 8.028323E-1 3.154623E+0 2.929293E-9 1.614234E+0 8.027417E-1 3.441147E+0 3.030303E-9 2.243813E+0 8.022080E-1 3.523166E+0 3.131313E-9 2.670948E+0 8.010574E-1 3.548856E+0 3.232323E-9 2.956901E+0 8.077969E-1 3.563893E+0 3.333333E-9 3.114067E+0 8.514289E-1 3.574799E+0 3.434343E-9 3.201435E+0 9.950750E-1 3.585124E+0 3.535354E-9 3.242103E+0 1.325348E+0 3.592018E+0 3.636364E-9 3.257046E+0 1.805515E+0 3.594253E+0 3.737374E-9 3.268632E+0 2.238722E+0 3.595643E+0 3.838384E-9 3.275054E+0 2.527221E+0 3.596756E+0 3.939394E-9 3.280989E+0 2.679461E+0 3.597744E+0 4.040404E-9 3.286925E+0 2.761719E+0 3.598261E+0 4.141414E-9 3.292860E+0 2.829455E+0 3.598368E+0 4.242424E-9 3.296683E+0 2.876050E+0 3.598475E+0 4.343434E-9 3.297358E+0 2.902120E+0 3.598581E+0 4.444444E-9 3.297693E+0 2.920294E+0 3.598679E+0 4.545455E-9 3.297941E+0 2.933105E+0 3.598745E+0 4.646465E-9 3.298136E+0 2.945915E+0 3.598786E+0 4.747475E-9 3.298330E+0 2.958725E+0 3.598828E+0 4.848485E-9 3.298525E+0 2.969027E+0 3.598869E+0 4.949495E-9 3.298686E+0 2.974717E+0 3.598907E+0 5.050505E-9 3.298761E+0 2.978438E+0 3.598934E+0 5.151515E-9 3.298786E+0 2.982158E+0 3.598955E+0 5.252525E-9 3.298811E+0 2.985878E+0 3.598975E+0 5.353535E-9 3.298836E+0 2.988993E+0 3.598995E+0 5.454545E-9 3.298860E+0 2.991115E+0 3.599017E+0 5.555556E-9 3.298881E+0 2.992848E+0 3.599047E+0 5.656566E-9 3.298900E+0 2.994582E+0 3.599081E+0 5.757576E-9 3.298919E+0 2.996315E+0 3.599115E+0 5.858586E-9 3.298939E+0 2.997490E+0 3.599149E+0 5.959596E-9 3.298958E+0 2.997840E+0 3.599180E+0 6.060606E-9 3.298976E+0 2.997897E+0 3.599200E+0 6.161616E-9 3.298994E+0 2.997955E+0 3.599214E+0 6.262626E-9 3.299013E+0 2.998013E+0 3.599229E+0 6.363636E-9 3.299031E+0 2.998149E+0 3.599243E+0 6.464646E-9 3.299048E+0 2.998391E+0 3.599260E+0 6.565657E-9 3.299064E+0 2.998665E+0 3.599283E+0 6.666667E-9 3.299079E+0 2.998940E+0 3.599308E+0 6.767677E-9 3.299094E+0 2.999215E+0 3.599333E+0 6.868687E-9 3.299109E+0 2.999339E+0 3.599358E+0 6.969697E-9 3.299124E+0 2.999279E+0 3.599379E+0 7.070707E-9 3.299140E+0 2.999169E+0 3.599393E+0 7.171717E-9 3.299155E+0 2.999059E+0 3.599403E+0 7.272727E-9 3.299171E+0 2.998949E+0 3.599413E+0 7.373737E-9 3.299187E+0 2.998931E+0 3.599424E+0 7.474747E-9 3.299202E+0 2.999016E+0 3.599436E+0 7.575758E-9 3.299214E+0 2.999125E+0 3.599454E+0 7.676768E-9 3.299225E+0 2.999233E+0 3.599473E+0 7.777778E-9 3.299237E+0 2.999342E+0 3.599492E+0 7.878788E-9 3.299248E+0 2.999376E+0 3.599511E+0 7.979798E-9 3.299261E+0 2.999331E+0 3.599527E+0 8.080808E-9 3.299274E+0 2.999273E+0 3.599536E+0 8.181818E-9 3.299287E+0 2.999213E+0 3.599543E+0 8.282828E-9 3.299301E+0 2.999154E+0 3.599551E+0 8.383838E-9 3.299315E+0 2.999151E+0 3.599558E+0 8.484848E-9 3.299327E+0 2.999200E+0 3.599567E+0 8.585859E-9 3.299337E+0 2.999257E+0 3.599581E+0 8.686869E-9 3.299346E+0 2.999314E+0 3.599596E+0 8.787879E-9 3.299356E+0 2.999371E+0 3.599610E+0 8.888889E-9 3.299365E+0 2.999386E+0 3.599625E+0 8.989899E-9 3.299375E+0 2.999362E+0 3.599637E+0 9.090909E-9 3.299385E+0 2.999334E+0 3.599643E+0 9.191919E-9 3.299396E+0 2.999306E+0 3.599649E+0 9.292929E-9 3.299406E+0 2.999278E+0 3.599654E+0 9.393939E-9 3.299417E+0 2.999283E+0 3.599659E+0 9.494949E-9 3.299427E+0 2.999314E+0 3.599666E+0 9.595960E-9 3.299436E+0 2.999347E+0 3.599677E+0 9.696970E-9 3.299445E+0 2.999379E+0 3.599687E+0 9.797980E-9 3.299454E+0 2.999412E+0 3.599698E+0 9.898990E-9 3.299463E+0 2.999404E+0 3.599709E+0 1.000000E-8 3.299472E+0 2.999364E+0 3.599719E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 1.010101E-10 2.477165E-6 4.168028E-6 1.729659E-6 2.020202E-10 2.042507E-6 4.139871E-6 1.103028E-6 3.030303E-10 8.079302E-7 1.926448E-6 3.646734E-7 4.040404E-10 -4.266468E-7 -2.869742E-7 -3.736811E-7 5.050505E-10 -1.609334E-6 -2.418419E-6 -1.076228E-6 6.060606E-10 -1.743842E-6 -2.893914E-6 -1.058824E-6 7.070707E-10 -9.028178E-7 -1.828227E-6 -4.325707E-7 8.080808E-10 -6.179370E-8 -7.625408E-7 -1.726847E-8 9.090909E-10 7.792305E-7 3.031457E-7 -2.331244E-7 1.010101E-9 1.439915E-6 1.243234E-6 -4.489803E-7 1.111111E-9 3.485722E-7 8.796433E-7 -6.648362E-7 1.212121E-9 -1.559139E-6 -1.001006E-6 -8.806921E-7 1.313131E-9 -2.001614E-6 -3.663418E-6 -1.119323E-6 1.414141E-9 -3.785230E-6 -5.914829E-6 -1.590707E-6 1.515152E-9 -5.568846E-6 -8.166239E-6 -1.422942E-6 1.616162E-9 -7.352462E-6 -1.041765E-5 6.401934E-6 1.717172E-9 -9.136079E-6 -1.266906E-5 2.073032E-5 1.818182E-9 -1.067120E-5 -1.467876E-5 3.505871E-5 1.919192E-9 -4.923441E-6 -1.558732E-5 8.145842E-5 2.020202E-9 4.266336E-5 -1.649589E-5 3.359707E-4 2.121212E-9 1.773220E-4 -1.740445E-5 7.038780E-4 2.222222E-9 4.374484E-4 -1.831301E-5 -3.153456E-4 2.323232E-9 7.525003E-4 -1.364214E-5 -9.560374E-3 2.424242E-9 8.607902E-4 3.592935E-5 -3.961268E-2 2.525253E-9 -3.393182E-4 1.924524E-4 -7.800158E-2 2.626263E-9 -9.512693E-3 4.529943E-4 -6.806972E-2 2.727273E-9 -3.255314E-2 8.599324E-4 2.248349E-1 2.828283E-9 -6.199009E-2 1.542080E-3 9.292577E-1 2.929293E-9 -9.156747E-2 2.552649E-3 1.776447E+0 3.030303E-9 -9.066572E-2 3.344245E-3 2.458975E+0 3.131313E-9 3.146255E-2 2.239119E-3 2.766947E+0 3.232323E-9 3.329348E-1 -3.561842E-3 2.881638E+0 3.333333E-9 7.930568E-1 -1.473284E-2 2.927446E+0 3.434343E-9 1.274139E+0 -3.182823E-2 2.960120E+0 3.535354E-9 1.703245E+0 -5.487944E-2 2.977856E+0 3.636364E-9 2.011736E+0 -8.218057E-2 2.988963E+0 3.737374E-9 2.190699E+0 -1.029058E-1 2.994745E+0 3.838384E-9 2.302993E+0 -1.069344E-1 3.000528E+0 3.939394E-9 2.388355E+0 -8.534435E-2 3.005278E+0 4.040404E-9 2.438098E+0 -2.500763E-2 3.007541E+0 4.141414E-9 2.449244E+0 8.463221E-2 3.008498E+0 4.242424E-9 2.459143E+0 2.593581E-1 3.009454E+0 4.343434E-9 2.466546E+0 4.627099E-1 3.010411E+0 4.444444E-9 2.473148E+0 6.737835E-1 3.011175E+0 4.545455E-9 2.479751E+0 8.744357E-1 3.011532E+0 4.646465E-9 2.486354E+0 1.049330E+0 3.011691E+0 4.747475E-9 2.491050E+0 1.208940E+0 3.011849E+0 4.848485E-9 2.492763E+0 1.368550E+0 3.012008E+0 4.949495E-9 2.493572E+0 1.528160E+0 3.012243E+0 5.050505E-9 2.494381E+0 1.665466E+0 3.012621E+0 5.151515E-9 2.495190E+0 1.750782E+0 3.013063E+0 5.252525E-9 2.495772E+0 1.799899E+0 3.013505E+0 5.353535E-9 2.496046E+0 1.831784E+0 3.013947E+0 5.454545E-9 2.496232E+0 1.854125E+0 3.014298E+0 5.555556E-9 2.496418E+0 1.876002E+0 3.014497E+0 5.656566E-9 2.496604E+0 1.897880E+0 3.014635E+0 5.757576E-9 2.496841E+0 1.919757E+0 3.014772E+0 5.858586E-9 2.497141E+0 1.931720E+0 3.014909E+0 5.959596E-9 2.497457E+0 1.935886E+0 3.015108E+0 6.060606E-9 2.497774E+0 1.939281E+0 3.015402E+0 6.161616E-9 2.498090E+0 1.942069E+0 3.015731E+0 6.262626E-9 2.498345E+0 1.944615E+0 3.016059E+0 6.363636E-9 2.498537E+0 1.947161E+0 3.016388E+0 6.464646E-9 2.498713E+0 1.949707E+0 3.016640E+0 6.565657E-9 2.498889E+0 1.951755E+0 3.016786E+0 6.666667E-9 2.499065E+0 1.952917E+0 3.016897E+0 6.767677E-9 2.499271E+0 1.953761E+0 3.017009E+0 6.868687E-9 2.499506E+0 1.954605E+0 3.017120E+0 6.969697E-9 2.499747E+0 1.955449E+0 3.017282E+0 7.070707E-9 2.499988E+0 1.956116E+0 3.017510E+0 7.171717E-9 2.500229E+0 1.956489E+0 3.017756E+0 7.272727E-9 2.500433E+0 1.956772E+0 3.018001E+0 7.373737E-9 2.500605E+0 1.957055E+0 3.018247E+0 7.474747E-9 2.500771E+0 1.957338E+0 3.018430E+0 7.575758E-9 2.500937E+0 1.957593E+0 3.018538E+0 7.676768E-9 2.501103E+0 1.957802E+0 3.018629E+0 7.777778E-9 2.501284E+0 1.958000E+0 3.018719E+0 7.878788E-9 2.501475E+0 1.958197E+0 3.018810E+0 7.979798E-9 2.501668E+0 1.958395E+0 3.018941E+0 8.080808E-9 2.501861E+0 1.958573E+0 3.019117E+0 8.181818E-9 2.502054E+0 1.958721E+0 3.019302E+0 8.282828E-9 2.502221E+0 1.958863E+0 3.019486E+0 8.383838E-9 2.502373E+0 1.959005E+0 3.019670E+0 8.484848E-9 2.502522E+0 1.959147E+0 3.019804E+0 8.585859E-9 2.502671E+0 1.959288E+0 3.019885E+0 8.686869E-9 2.502820E+0 1.959430E+0 3.019959E+0 8.787879E-9 2.502975E+0 1.959572E+0 3.020032E+0 8.888889E-9 2.503133E+0 1.959713E+0 3.020106E+0 8.989899E-9 2.503291E+0 1.959855E+0 3.020212E+0 9.090909E-9 2.503450E+0 1.959990E+0 3.020347E+0 9.191919E-9 2.503608E+0 1.960116E+0 3.020486E+0 9.292929E-9 2.503748E+0 1.960242E+0 3.020625E+0 9.393939E-9 2.503879E+0 1.960367E+0 3.020763E+0 9.494949E-9 2.504010E+0 1.960493E+0 3.020861E+0 9.595960E-9 2.504140E+0 1.960618E+0 3.020923E+0 9.696970E-9 2.504270E+0 1.960743E+0 3.020983E+0 9.797980E-9 2.504407E+0 1.960868E+0 3.021043E+0 9.898990E-9 2.504546E+0 1.960993E+0 3.021103E+0 1.000000E-8 2.504685E+0 1.961118E+0 3.021250E+0 | |[End data_o | |====================================================================== | [Model] cntrl Model_type Input Vinh=2.31 Vinl=.99 C_comp 2p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.096929E+0 -2.142131E+0 -2.059622E+0 -3.200000E+0 -2.008628E+0 -2.053880E+0 -1.970814E+0 -3.100000E+0 -1.920395E+0 -1.965689E+0 -1.882090E+0 -3.000000E+0 -1.832230E+0 -1.877560E+0 -1.793449E+0 -2.900000E+0 -1.744137E+0 -1.789498E+0 -1.704895E+0 -2.800000E+0 -1.656120E+0 -1.701509E+0 -1.616428E+0 -2.700000E+0 -1.568184E+0 -1.613599E+0 -1.528052E+0 -2.600000E+0 -1.480336E+0 -1.525774E+0 -1.439771E+0 -2.500000E+0 -1.392581E+0 -1.438045E+0 -1.351590E+0 -2.400000E+0 -1.304930E+0 -1.350421E+0 -1.263516E+0 -2.300000E+0 -1.217393E+0 -1.262915E+0 -1.175557E+0 -2.200000E+0 -1.129984E+0 -1.175542E+0 -1.087725E+0 -2.100000E+0 -1.042720E+0 -1.088321E+0 -1.000034E+0 -2.000000E+0 -9.556224E-1 -1.001275E+0 -9.125025E-1 -1.900000E+0 -8.687202E-1 -9.144355E-1 -8.251569E-1 -1.800000E+0 -7.820501E-1 -8.278390E-1 -7.380311E-1 -1.700000E+0 -6.956621E-1 -7.415366E-1 -6.511728E-1 -1.600000E+0 -6.096254E-1 -6.555966E-1 -5.646507E-1 -1.500000E+0 -5.240398E-1 -5.701139E-1 -4.785677E-1 -1.400000E+0 -4.390551E-1 -4.852265E-1 -3.930867E-1 -1.300000E+0 -3.549159E-1 -4.011478E-1 -3.084942E-1 -1.200000E+0 -2.720351E-1 -3.182157E-1 -2.253234E-1 -1.100000E+0 -1.912346E-1 -2.370399E-1 -1.448176E-1 -1.000000E+0 -1.144316E-1 -1.588423E-1 -7.081244E-2 -9.000000E-1 -4.751915E-2 -8.655957E-2 -2.077835E-2 -8.000000E-1 -1.003559E-2 -2.893791E-2 -9.945751E-3 -7.000000E-1 -3.065659E-3 -4.126697E-3 -4.963722E-3 -6.000000E-1 -8.367685E-4 -6.021349E-4 -1.491877E-3 -5.000000E-1 -1.052533E-4 -8.125163E-5 -1.647164E-4 -4.000000E-1 -6.753978E-6 -7.809886E-6 -6.218153E-6 -3.000000E-1 -2.632109E-7 -5.377630E-7 -1.051460E-7 -2.000000E-1 -7.333360E-9 -2.783401E-8 -1.171632E-9 -1.000000E-1 -1.581076E-10 -1.114946E-9 -1.349976E-11 4.440892E-16 -5.171515E-12 -2.765075E-11 -3.645000E-12 1.000000E-1 -2.219003E-12 8.275491E-12 -3.186618E-12 2.000000E-1 -1.692424E-12 1.101019E-11 -2.784550E-12 3.000000E-1 -1.244338E-12 1.212341E-11 -2.383427E-12 4.000000E-1 -8.055778E-13 1.305023E-11 -1.982636E-12 5.000000E-1 -3.699263E-13 1.392619E-11 -1.581402E-12 6.000000E-1 6.439293E-14 1.478151E-11 -1.180389E-12 7.000000E-1 4.991563E-13 1.562706E-11 -7.789325E-13 8.000000E-1 9.334755E-13 1.646772E-11 -3.788081E-13 9.000000E-1 1.366463E-12 1.730482E-11 2.264855E-14 1.000000E+0 1.800338E-12 1.814016E-11 4.236611E-13 1.100000E+0 2.234657E-12 1.897504E-11 8.251178E-13 1.200000E+0 2.667200E-12 1.980638E-11 1.224798E-12 1.300000E+0 3.099743E-12 2.064038E-11 1.625366E-12 1.400000E+0 3.533174E-12 2.147260E-11 2.027711E-12 1.500000E+0 3.967493E-12 2.230394E-11 2.427392E-12 1.600000E+0 4.400924E-12 2.313438E-11 2.827960E-12 1.700000E+0 4.833467E-12 2.396661E-11 3.230305E-12 1.800000E+0 5.267786E-12 2.479617E-11 3.630873E-12 1.900000E+0 5.700329E-12 2.562750E-11 4.030554E-12 2.000000E+0 6.131984E-12 2.645883E-11 4.432010E-12 2.100000E+0 6.567191E-12 2.729017E-11 4.831691E-12 2.200000E+0 6.997070E-12 2.811973E-11 5.234924E-12 2.300000E+0 7.432277E-12 2.895639E-11 5.634604E-12 2.400000E+0 7.863932E-12 2.978773E-11 6.034284E-12 2.500000E+0 8.299139E-12 3.061906E-11 6.435741E-12 2.600000E+0 8.732570E-12 3.145395E-11 6.835421E-12 2.700000E+0 9.164225E-12 3.228529E-11 7.238654E-12 2.800000E+0 9.601209E-12 3.312195E-11 7.638334E-12 2.900000E+0 1.003286E-11 3.396217E-11 8.039791E-12 3.000000E+0 1.046985E-11 3.480416E-11 8.439471E-12 3.100000E+0 1.090150E-11 3.565148E-11 8.839152E-12 3.200000E+0 1.134026E-11 3.649880E-11 9.240608E-12 3.300000E+0 1.177369E-11 3.734790E-11 9.642065E-12 | [POWER Clamp] 0.0 1.177369E-11 3.480416E-11 1.084644E-11 -1.000000E-1 1.220890E-11 3.565148E-11 1.124611E-11 -2.000000E-1 1.264588E-11 3.649880E-11 1.164402E-11 -3.000000E-1 1.308464E-11 3.734790E-11 1.204725E-11 -4.000000E-1 1.351808E-11 3.820944E-11 1.244871E-11 -5.000000E-1 1.396039E-11 3.907275E-11 1.285016E-11 -6.000000E-1 1.440092E-11 3.994849E-11 1.325517E-11 -7.000000E-1 1.484324E-11 4.082779E-11 1.365663E-11 -8.000000E-1 1.528022E-11 4.172662E-11 1.406164E-11 -9.000000E-1 1.573142E-11 4.262901E-11 1.445244E-11 -1.000000E+0 1.617551E-11 4.354916E-11 1.485745E-11 -1.100000E+0 1.662315E-11 4.449063E-11 1.525890E-11 -1.200000E+0 1.707790E-11 4.544987E-11 1.566391E-11 -1.300000E+0 1.753619E-11 4.643397E-11 1.606537E-11 -1.400000E+0 1.799450E-11 4.744294E-11 1.646683E-11 -1.500000E+0 1.845279E-11 4.848744E-11 1.686829E-11 -1.600000E+0 1.892175E-11 4.956391E-11 1.726974E-11 -1.700000E+0 1.939426E-11 5.067235E-11 1.767120E-11 -1.800000E+0 1.986678E-11 5.183409E-11 1.807621E-11 -1.900000E+0 2.035705E-11 5.305267E-11 1.847411E-11 -2.000000E+0 2.084377E-11 5.431744E-11 1.888267E-11 -2.100000E+0 2.134470E-11 5.564615E-11 1.928058E-11 -2.200000E+0 2.185274E-11 5.704237E-11 1.968914E-11 -2.300000E+0 2.236433E-11 5.851675E-11 2.008704E-11 -2.400000E+0 2.289013E-11 6.007284E-11 2.049205E-11 -2.500000E+0 2.342659E-11 6.171419E-11 2.090417E-11 -2.600000E+0 2.396661E-11 6.345502E-11 2.129852E-11 -2.700000E+0 2.452438E-11 6.530243E-11 2.171063E-11 -2.800000E+0 2.508926E-11 6.726353E-11 2.211564E-11 -2.900000E+0 2.567901E-11 6.934897E-11 2.252065E-11 -3.000000E+0 2.627942E-11 7.157652E-11 2.292211E-11 -3.100000E+0 2.689049E-11 7.393552E-11 2.333067E-11 -3.200000E+0 2.752287E-11 7.645085E-11 2.374634E-11 -3.300000E+0 2.817657E-11 7.913670E-11 2.414069E-11 | |[End cntrl | |====================================================================== | [Model] data_i1 Model_type Input Vinh=2.31 Vinl=.99 C_comp 2p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.096929E+0 -2.142131E+0 -2.059622E+0 -3.200000E+0 -2.008628E+0 -2.053880E+0 -1.970814E+0 -3.100000E+0 -1.920395E+0 -1.965689E+0 -1.882090E+0 -3.000000E+0 -1.832230E+0 -1.877560E+0 -1.793449E+0 -2.900000E+0 -1.744137E+0 -1.789498E+0 -1.704895E+0 -2.800000E+0 -1.656120E+0 -1.701509E+0 -1.616428E+0 -2.700000E+0 -1.568184E+0 -1.613599E+0 -1.528052E+0 -2.600000E+0 -1.480336E+0 -1.525774E+0 -1.439771E+0 -2.500000E+0 -1.392581E+0 -1.438045E+0 -1.351590E+0 -2.400000E+0 -1.304930E+0 -1.350421E+0 -1.263516E+0 -2.300000E+0 -1.217393E+0 -1.262915E+0 -1.175557E+0 -2.200000E+0 -1.129984E+0 -1.175542E+0 -1.087725E+0 -2.100000E+0 -1.042720E+0 -1.088321E+0 -1.000034E+0 -2.000000E+0 -9.556224E-1 -1.001275E+0 -9.125025E-1 -1.900000E+0 -8.687202E-1 -9.144355E-1 -8.251569E-1 -1.800000E+0 -7.820501E-1 -8.278390E-1 -7.380311E-1 -1.700000E+0 -6.956621E-1 -7.415366E-1 -6.511728E-1 -1.600000E+0 -6.096254E-1 -6.555966E-1 -5.646507E-1 -1.500000E+0 -5.240398E-1 -5.701139E-1 -4.785677E-1 -1.400000E+0 -4.390551E-1 -4.852265E-1 -3.930867E-1 -1.300000E+0 -3.549159E-1 -4.011478E-1 -3.084942E-1 -1.200000E+0 -2.720351E-1 -3.182157E-1 -2.253234E-1 -1.100000E+0 -1.912346E-1 -2.370399E-1 -1.448176E-1 -1.000000E+0 -1.144316E-1 -1.588423E-1 -7.081244E-2 -9.000000E-1 -4.751915E-2 -8.655957E-2 -2.077835E-2 -8.000000E-1 -1.003559E-2 -2.893791E-2 -9.945751E-3 -7.000000E-1 -3.065659E-3 -4.126697E-3 -4.963722E-3 -6.000000E-1 -8.367685E-4 -6.021349E-4 -1.491877E-3 -5.000000E-1 -1.052533E-4 -8.125163E-5 -1.647164E-4 -4.000000E-1 -6.753978E-6 -7.809886E-6 -6.218153E-6 -3.000000E-1 -2.632109E-7 -5.377630E-7 -1.051460E-7 -2.000000E-1 -7.333360E-9 -2.783401E-8 -1.171632E-9 -1.000000E-1 -1.581076E-10 -1.114946E-9 -1.349976E-11 4.440892E-16 -5.171515E-12 -2.765075E-11 -3.645000E-12 1.000000E-1 -2.219003E-12 8.275491E-12 -3.186618E-12 2.000000E-1 -1.692424E-12 1.101019E-11 -2.784550E-12 3.000000E-1 -1.244338E-12 1.212341E-11 -2.383427E-12 4.000000E-1 -8.055778E-13 1.305023E-11 -1.982636E-12 5.000000E-1 -3.699263E-13 1.392619E-11 -1.581402E-12 6.000000E-1 6.439293E-14 1.478151E-11 -1.180389E-12 7.000000E-1 4.991563E-13 1.562706E-11 -7.789325E-13 8.000000E-1 9.334755E-13 1.646772E-11 -3.788081E-13 9.000000E-1 1.366463E-12 1.730482E-11 2.264855E-14 1.000000E+0 1.800338E-12 1.814016E-11 4.236611E-13 1.100000E+0 2.234657E-12 1.897504E-11 8.251178E-13 1.200000E+0 2.667200E-12 1.980638E-11 1.224798E-12 1.300000E+0 3.099743E-12 2.064038E-11 1.625366E-12 1.400000E+0 3.533174E-12 2.147260E-11 2.027711E-12 1.500000E+0 3.967493E-12 2.230394E-11 2.427392E-12 1.600000E+0 4.400924E-12 2.313438E-11 2.827960E-12 1.700000E+0 4.833467E-12 2.396661E-11 3.230305E-12 1.800000E+0 5.267786E-12 2.479617E-11 3.630873E-12 1.900000E+0 5.700329E-12 2.562750E-11 4.030554E-12 2.000000E+0 6.131984E-12 2.645883E-11 4.432010E-12 2.100000E+0 6.567191E-12 2.729017E-11 4.831691E-12 2.200000E+0 6.997070E-12 2.811973E-11 5.234924E-12 2.300000E+0 7.432277E-12 2.895639E-11 5.634604E-12 2.400000E+0 7.863932E-12 2.978773E-11 6.034284E-12 2.500000E+0 8.299139E-12 3.061906E-11 6.435741E-12 2.600000E+0 8.732570E-12 3.145395E-11 6.835421E-12 2.700000E+0 9.164225E-12 3.228529E-11 7.238654E-12 2.800000E+0 9.601209E-12 3.312195E-11 7.638334E-12 2.900000E+0 1.003286E-11 3.396217E-11 8.039791E-12 3.000000E+0 1.046985E-11 3.480416E-11 8.439471E-12 3.100000E+0 1.090150E-11 3.565148E-11 8.839152E-12 3.200000E+0 1.134026E-11 3.649880E-11 9.240608E-12 3.300000E+0 1.177369E-11 3.734790E-11 9.642065E-12 | [POWER Clamp] 0.0 1.177369E-11 3.480416E-11 1.084644E-11 -1.000000E-1 1.220890E-11 3.565148E-11 1.124611E-11 -2.000000E-1 1.264588E-11 3.649880E-11 1.164402E-11 -3.000000E-1 1.308464E-11 3.734790E-11 1.204725E-11 -4.000000E-1 1.351808E-11 3.820944E-11 1.244871E-11 -5.000000E-1 1.396039E-11 3.907275E-11 1.285016E-11 -6.000000E-1 1.440092E-11 3.994849E-11 1.325517E-11 -7.000000E-1 1.484324E-11 4.082779E-11 1.365663E-11 -8.000000E-1 1.528022E-11 4.172662E-11 1.406164E-11 -9.000000E-1 1.573142E-11 4.262901E-11 1.445244E-11 -1.000000E+0 1.617551E-11 4.354916E-11 1.485745E-11 -1.100000E+0 1.662315E-11 4.449063E-11 1.525890E-11 -1.200000E+0 1.707790E-11 4.544987E-11 1.566391E-11 -1.300000E+0 1.753619E-11 4.643397E-11 1.606537E-11 -1.400000E+0 1.799450E-11 4.744294E-11 1.646683E-11 -1.500000E+0 1.845279E-11 4.848744E-11 1.686829E-11 -1.600000E+0 1.892175E-11 4.956391E-11 1.726974E-11 -1.700000E+0 1.939426E-11 5.067235E-11 1.767120E-11 -1.800000E+0 1.986678E-11 5.183409E-11 1.807621E-11 -1.900000E+0 2.035705E-11 5.305267E-11 1.847411E-11 -2.000000E+0 2.084377E-11 5.431744E-11 1.888267E-11 -2.100000E+0 2.134470E-11 5.564615E-11 1.928058E-11 -2.200000E+0 2.185274E-11 5.704237E-11 1.968914E-11 -2.300000E+0 2.236433E-11 5.851675E-11 2.008704E-11 -2.400000E+0 2.289013E-11 6.007284E-11 2.049205E-11 -2.500000E+0 2.342659E-11 6.171419E-11 2.090417E-11 -2.600000E+0 2.396661E-11 6.345502E-11 2.129852E-11 -2.700000E+0 2.452438E-11 6.530243E-11 2.171063E-11 -2.800000E+0 2.508926E-11 6.726353E-11 2.211564E-11 -2.900000E+0 2.567901E-11 6.934897E-11 2.252065E-11 -3.000000E+0 2.627942E-11 7.157652E-11 2.292211E-11 -3.100000E+0 2.689049E-11 7.393552E-11 2.333067E-11 -3.200000E+0 2.752287E-11 7.645085E-11 2.374634E-11 -3.300000E+0 2.817657E-11 7.913670E-11 2.414069E-11 | |[End data_i1 | |====================================================================== | [Model] data_i2 Model_type Input Vinh=2.31 Vinl=.99 C_comp 2p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.096929E+0 -2.142131E+0 -2.059622E+0 -3.200000E+0 -2.008628E+0 -2.053880E+0 -1.970814E+0 -3.100000E+0 -1.920395E+0 -1.965689E+0 -1.882090E+0 -3.000000E+0 -1.832230E+0 -1.877560E+0 -1.793449E+0 -2.900000E+0 -1.744137E+0 -1.789498E+0 -1.704895E+0 -2.800000E+0 -1.656120E+0 -1.701509E+0 -1.616428E+0 -2.700000E+0 -1.568184E+0 -1.613599E+0 -1.528052E+0 -2.600000E+0 -1.480336E+0 -1.525774E+0 -1.439771E+0 -2.500000E+0 -1.392581E+0 -1.438045E+0 -1.351590E+0 -2.400000E+0 -1.304930E+0 -1.350421E+0 -1.263516E+0 -2.300000E+0 -1.217393E+0 -1.262915E+0 -1.175557E+0 -2.200000E+0 -1.129984E+0 -1.175542E+0 -1.087725E+0 -2.100000E+0 -1.042720E+0 -1.088321E+0 -1.000034E+0 -2.000000E+0 -9.556224E-1 -1.001275E+0 -9.125025E-1 -1.900000E+0 -8.687202E-1 -9.144355E-1 -8.251569E-1 -1.800000E+0 -7.820501E-1 -8.278390E-1 -7.380311E-1 -1.700000E+0 -6.956621E-1 -7.415366E-1 -6.511728E-1 -1.600000E+0 -6.096254E-1 -6.555966E-1 -5.646507E-1 -1.500000E+0 -5.240398E-1 -5.701139E-1 -4.785677E-1 -1.400000E+0 -4.390551E-1 -4.852265E-1 -3.930867E-1 -1.300000E+0 -3.549159E-1 -4.011478E-1 -3.084942E-1 -1.200000E+0 -2.720351E-1 -3.182157E-1 -2.253234E-1 -1.100000E+0 -1.912346E-1 -2.370399E-1 -1.448176E-1 -1.000000E+0 -1.144316E-1 -1.588423E-1 -7.081244E-2 -9.000000E-1 -4.751915E-2 -8.655957E-2 -2.077835E-2 -8.000000E-1 -1.003559E-2 -2.893791E-2 -9.945751E-3 -7.000000E-1 -3.065659E-3 -4.126697E-3 -4.963722E-3 -6.000000E-1 -8.367685E-4 -6.021349E-4 -1.491877E-3 -5.000000E-1 -1.052533E-4 -8.125163E-5 -1.647164E-4 -4.000000E-1 -6.753978E-6 -7.809886E-6 -6.218153E-6 -3.000000E-1 -2.632109E-7 -5.377630E-7 -1.051460E-7 -2.000000E-1 -7.333360E-9 -2.783401E-8 -1.171632E-9 -1.000000E-1 -1.581076E-10 -1.114946E-9 -1.349976E-11 4.440892E-16 -5.171515E-12 -2.765075E-11 -3.645000E-12 1.000000E-1 -2.219003E-12 8.275491E-12 -3.186618E-12 2.000000E-1 -1.692424E-12 1.101019E-11 -2.784550E-12 3.000000E-1 -1.244338E-12 1.212341E-11 -2.383427E-12 4.000000E-1 -8.055778E-13 1.305023E-11 -1.982636E-12 5.000000E-1 -3.699263E-13 1.392619E-11 -1.581402E-12 6.000000E-1 6.439293E-14 1.478151E-11 -1.180389E-12 7.000000E-1 4.991563E-13 1.562706E-11 -7.789325E-13 8.000000E-1 9.334755E-13 1.646772E-11 -3.788081E-13 9.000000E-1 1.366463E-12 1.730482E-11 2.264855E-14 1.000000E+0 1.800338E-12 1.814016E-11 4.236611E-13 1.100000E+0 2.234657E-12 1.897504E-11 8.251178E-13 1.200000E+0 2.667200E-12 1.980638E-11 1.224798E-12 1.300000E+0 3.099743E-12 2.064038E-11 1.625366E-12 1.400000E+0 3.533174E-12 2.147260E-11 2.027711E-12 1.500000E+0 3.967493E-12 2.230394E-11 2.427392E-12 1.600000E+0 4.400924E-12 2.313438E-11 2.827960E-12 1.700000E+0 4.833467E-12 2.396661E-11 3.230305E-12 1.800000E+0 5.267786E-12 2.479617E-11 3.630873E-12 1.900000E+0 5.700329E-12 2.562750E-11 4.030554E-12 2.000000E+0 6.131984E-12 2.645883E-11 4.432010E-12 2.100000E+0 6.567191E-12 2.729017E-11 4.831691E-12 2.200000E+0 6.997070E-12 2.811973E-11 5.234924E-12 2.300000E+0 7.432277E-12 2.895639E-11 5.634604E-12 2.400000E+0 7.863932E-12 2.978773E-11 6.034284E-12 2.500000E+0 8.299139E-12 3.061906E-11 6.435741E-12 2.600000E+0 8.732570E-12 3.145395E-11 6.835421E-12 2.700000E+0 9.164225E-12 3.228529E-11 7.238654E-12 2.800000E+0 9.601209E-12 3.312195E-11 7.638334E-12 2.900000E+0 1.003286E-11 3.396217E-11 8.039791E-12 3.000000E+0 1.046985E-11 3.480416E-11 8.439471E-12 3.100000E+0 1.090150E-11 3.565148E-11 8.839152E-12 3.200000E+0 1.134026E-11 3.649880E-11 9.240608E-12 3.300000E+0 1.177369E-11 3.734790E-11 9.642065E-12 | [POWER Clamp] 0.0 1.177369E-11 3.480416E-11 1.084644E-11 -1.000000E-1 1.220890E-11 3.565148E-11 1.124611E-11 -2.000000E-1 1.264588E-11 3.649880E-11 1.164402E-11 -3.000000E-1 1.308464E-11 3.734790E-11 1.204725E-11 -4.000000E-1 1.351808E-11 3.820944E-11 1.244871E-11 -5.000000E-1 1.396039E-11 3.907275E-11 1.285016E-11 -6.000000E-1 1.440092E-11 3.994849E-11 1.325517E-11 -7.000000E-1 1.484324E-11 4.082779E-11 1.365663E-11 -8.000000E-1 1.528022E-11 4.172662E-11 1.406164E-11 -9.000000E-1 1.573142E-11 4.262901E-11 1.445244E-11 -1.000000E+0 1.617551E-11 4.354916E-11 1.485745E-11 -1.100000E+0 1.662315E-11 4.449063E-11 1.525890E-11 -1.200000E+0 1.707790E-11 4.544987E-11 1.566391E-11 -1.300000E+0 1.753619E-11 4.643397E-11 1.606537E-11 -1.400000E+0 1.799450E-11 4.744294E-11 1.646683E-11 -1.500000E+0 1.845279E-11 4.848744E-11 1.686829E-11 -1.600000E+0 1.892175E-11 4.956391E-11 1.726974E-11 -1.700000E+0 1.939426E-11 5.067235E-11 1.767120E-11 -1.800000E+0 1.986678E-11 5.183409E-11 1.807621E-11 -1.900000E+0 2.035705E-11 5.305267E-11 1.847411E-11 -2.000000E+0 2.084377E-11 5.431744E-11 1.888267E-11 -2.100000E+0 2.134470E-11 5.564615E-11 1.928058E-11 -2.200000E+0 2.185274E-11 5.704237E-11 1.968914E-11 -2.300000E+0 2.236433E-11 5.851675E-11 2.008704E-11 -2.400000E+0 2.289013E-11 6.007284E-11 2.049205E-11 -2.500000E+0 2.342659E-11 6.171419E-11 2.090417E-11 -2.600000E+0 2.396661E-11 6.345502E-11 2.129852E-11 -2.700000E+0 2.452438E-11 6.530243E-11 2.171063E-11 -2.800000E+0 2.508926E-11 6.726353E-11 2.211564E-11 -2.900000E+0 2.567901E-11 6.934897E-11 2.252065E-11 -3.000000E+0 2.627942E-11 7.157652E-11 2.292211E-11 -3.100000E+0 2.689049E-11 7.393552E-11 2.333067E-11 -3.200000E+0 2.752287E-11 7.645085E-11 2.374634E-11 -3.300000E+0 2.817657E-11 7.913670E-11 2.414069E-11 | |[End data_i2 | |====================================================================== [End]