|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ157 | TinyLogic(tm) UHS 2-Input Non-Inverting Mulitiplexer | SC70 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz157p6x_230.ibs | [File Rev] 1.0 | [Date] 03/07/01 | [Source] | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2000 Fairchild Semiconductor Corp. | [Component] nc7sz157 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 i1 data_i1 32m 1.01n 0.13p 2 gnd GND 30m 0.90n 0.13p 3 i0 data_i2 32m 0.91n 0.13p 4 y data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.90n 0.13p 6 i2 cntrl 32m 1.01n 0.13p | [Model] data_o Model_type Output Polarity Non-Inverting C_comp 5p NA NA [Model Spec] Vinh 1.39 1.0 1.8 Vinl .75 .4 1.15 | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 1.836922E-1 1.245947E-1 2.543421E-1 -2.400000E+0 1.753673E-1 1.286322E-1 2.437180E-1 -2.300000E+0 1.670573E-1 1.224516E-1 2.331225E-1 -2.200000E+0 1.588233E-1 1.160857E-1 2.225798E-1 -2.100000E+0 1.506810E-1 1.097744E-1 2.120980E-1 -2.000000E+0 1.426365E-1 1.035546E-1 2.016813E-1 -1.900000E+0 1.346931E-1 9.743705E-2 1.913327E-1 -1.800000E+0 1.268526E-1 9.142638E-2 1.810557E-1 -1.700000E+0 1.191170E-1 8.552487E-2 1.708466E-1 -1.600000E+0 1.114859E-1 7.973411E-2 1.606867E-1 -1.500000E+0 1.039517E-1 7.405448E-2 1.505655E-1 -1.400000E+0 9.650656E-2 6.848224E-2 1.404792E-1 -1.300000E+0 8.914728E-2 6.301143E-2 1.304246E-1 -1.200000E+0 8.187225E-2 5.763879E-2 1.203984E-1 -1.100000E+0 7.467999E-2 5.236287E-2 1.103976E-1 -1.000000E+0 6.756940E-2 4.718299E-2 1.004193E-1 -9.000000E-1 6.054035E-2 4.209931E-2 9.046110E-2 -8.000000E-1 5.358918E-2 3.710898E-2 8.050706E-2 -7.000000E-1 4.669159E-2 3.219914E-2 7.045880E-2 -6.000000E-1 3.980075E-2 2.735403E-2 6.033426E-2 -5.000000E-1 3.289185E-2 2.255895E-2 5.020570E-2 -4.000000E-1 2.605021E-2 1.779661E-2 4.008299E-2 -3.000000E-1 1.931471E-2 1.311061E-2 2.997847E-2 -2.000000E-1 1.270742E-2 8.561245E-3 1.991059E-2 -1.000000E-1 6.256737E-3 4.179586E-3 9.905632E-3 0.0 5.366019E-11 8.867573E-11 6.548362E-11 1.000000E-1 -5.908745E-3 -3.884881E-3 -9.484467E-3 2.000000E-1 -1.134526E-2 -7.409280E-3 -1.825942E-2 3.000000E-1 -1.630913E-2 -1.057261E-2 -2.632983E-2 4.000000E-1 -2.080076E-2 -1.337534E-2 -3.370158E-2 5.000000E-1 -2.482189E-2 -1.581976E-2 -4.038189E-2 6.000000E-1 -2.837634E-2 -1.791114E-2 -4.638016E-2 7.000000E-1 -3.147141E-2 -1.965975E-2 -5.170912E-2 8.000000E-1 -3.411990E-2 -2.108370E-2 -5.638680E-2 9.000000E-1 -3.634311E-2 -2.221215E-2 -6.043948E-2 1.000000E+0 -3.817424E-2 -2.308692E-2 -6.390533E-2 1.100000E+0 -3.966051E-2 -2.375952E-2 -6.683775E-2 1.200000E+0 -4.086115E-2 -2.428309E-2 -6.930553E-2 1.300000E+0 -4.183990E-2 -2.470347E-2 -7.138746E-2 1.400000E+0 -4.265521E-2 -2.505478E-2 -7.316207E-2 1.500000E+0 -4.335364E-2 -2.535996E-2 -7.469806E-2 1.600000E+0 -4.396867E-2 -2.563362E-2 -7.604973E-2 1.700000E+0 -4.452299E-2 -2.588495E-2 -7.725748E-2 1.800000E+0 -4.503168E-2 -2.611976E-2 -7.835071E-2 1.900000E+0 -4.550482E-2 -2.634184E-2 -7.935091E-2 2.000000E+0 -4.594933E-2 -2.655372E-2 -8.027403E-2 2.100000E+0 -4.637011E-2 -2.675719E-2 -8.113225E-2 2.200000E+0 -4.677074E-2 -2.695353E-2 -8.193504E-2 2.300000E+0 -4.715397E-2 -2.714370E-2 -8.268997E-2 2.400000E+0 -4.752191E-2 -2.732845E-2 -8.340316E-2 2.500000E+0 -4.787629E-2 -2.750837E-2 -8.407969E-2 2.600000E+0 -4.821853E-2 -2.768433E-2 -8.472377E-2 2.700000E+0 -4.854979E-2 -2.786184E-2 -8.533899E-2 2.800000E+0 -4.887126E-2 -2.809453E-2 -8.592838E-2 2.900000E+0 -4.918781E-2 -2.883033E-2 -8.649458E-2 3.000000E+0 -4.956161E-2 -3.489192E-2 -8.703989E-2 3.100000E+0 -5.046230E-2 -1.067098E-1 -8.756960E-2 3.200000E+0 -5.297900E-2 -3.610079E-1 -8.817616E-2 3.300000E+0 -6.504608E-2 -7.226798E-1 -8.969589E-2 3.400000E+0 -1.968022E-1 -1.125401E+0 -9.344932E-2 3.500000E+0 -5.160180E-1 -1.547437E+0 -9.921871E-2 3.600000E+0 -9.045405E-1 -1.980377E+0 -1.205097E-1 3.700000E+0 -1.318814E+0 -2.420230E+0 -3.306047E-1 3.800000E+0 -1.745793E+0 -2.864860E+0 -6.999607E-1 3.900000E+0 -2.180206E+0 -3.312952E+0 -1.111025E+0 4.000000E+0 -2.619502E+0 -3.763669E+0 -1.538076E+0 4.100000E+0 -3.062206E+0 -4.216444E+0 -1.973344E+0 4.200000E+0 -3.507427E+0 -4.670873E+0 -2.413616E+0 4.300000E+0 -3.954581E+0 -5.126661E+0 -2.857203E+0 4.400000E+0 -4.403266E+0 -5.583582E+0 -3.303155E+0 4.500000E+0 -4.853190E+0 -6.041465E+0 -3.750875E+0 4.600000E+0 -5.304139E+0 -6.500172E+0 -4.199967E+0 4.700000E+0 -5.755948E+0 -6.959595E+0 -4.650153E+0 4.800000E+0 -6.208490E+0 -7.419643E+0 -5.101230E+0 4.900000E+0 -6.661663E+0 -7.880244E+0 -5.553049E+0 5.000000E+0 -7.115386E+0 -8.341336E+0 -6.005494E+0 | [Pulldown] -2.500000E+0 -7.062316E+0 -7.389731E+0 -6.817613E+0 -2.400000E+0 -6.608931E+0 -6.929895E+0 -6.364675E+0 -2.300000E+0 -6.156110E+0 -6.470695E+0 -5.912222E+0 -2.200000E+0 -5.703940E+0 -6.012223E+0 -5.460331E+0 -2.100000E+0 -5.252527E+0 -5.554589E+0 -5.009099E+0 -2.000000E+0 -4.802003E+0 -5.097936E+0 -4.558652E+0 -1.900000E+0 -4.352541E+0 -4.642440E+0 -4.109153E+0 -1.800000E+0 -3.904369E+0 -4.188332E+0 -3.660823E+0 -1.700000E+0 -3.457794E+0 -3.735919E+0 -3.213969E+0 -1.600000E+0 -3.013247E+0 -3.285619E+0 -2.769034E+0 -1.500000E+0 -2.571356E+0 -2.838023E+0 -2.326697E+0 -1.400000E+0 -2.133089E+0 -2.394006E+0 -1.888060E+0 -1.300000E+0 -1.700076E+0 -1.954957E+0 -1.455146E+0 -1.200000E+0 -1.275188E+0 -1.523146E+0 -1.031982E+0 -1.100000E+0 -8.645375E-1 -1.102870E+0 -6.290847E-1 -1.000000E+0 -4.839724E-1 -7.033508E-1 -2.861276E-1 -9.000000E-1 -1.884208E-1 -3.489477E-1 -1.415131E-1 -8.000000E-1 -8.592178E-2 -1.119534E-1 -1.203342E-1 -7.000000E-1 -7.001217E-2 -4.875341E-2 -1.047502E-1 -6.000000E-1 -5.940858E-2 -3.817113E-2 -8.959476E-2 -5.000000E-1 -4.940236E-2 -3.137575E-2 -7.503004E-2 -4.000000E-1 -3.953095E-2 -2.487862E-2 -6.054440E-2 -3.000000E-1 -2.962117E-2 -1.845806E-2 -4.579126E-2 -2.000000E-1 -1.968935E-2 -1.213238E-2 -3.075703E-2 -1.000000E-1 -9.790666E-3 -5.955536E-3 -1.547688E-2 0.0 -1.324938E-10 -1.362489E-10 -1.430807E-10 1.000000E-1 9.234537E-3 5.527979E-3 1.481835E-2 2.000000E-1 1.755484E-2 1.049667E-2 2.820592E-2 3.000000E-1 2.500206E-2 1.492881E-2 4.022457E-2 4.000000E-1 3.161557E-2 1.884626E-2 5.093398E-2 5.000000E-1 3.743237E-2 2.227000E-2 6.038948E-2 6.000000E-1 4.248636E-2 2.522011E-2 6.863910E-2 7.000000E-1 4.680748E-2 2.771600E-2 7.572017E-2 8.000000E-1 5.042139E-2 2.977719E-2 8.165698E-2 9.000000E-1 5.335220E-2 3.142588E-2 8.646605E-2 1.000000E+0 5.563343E-2 3.269306E-2 9.018226E-2 1.100000E+0 5.732888E-2 3.362725E-2 9.290684E-2 1.200000E+0 5.854495E-2 3.429659E-2 9.482925E-2 1.300000E+0 5.941015E-2 3.477556E-2 9.617695E-2 1.400000E+0 6.003879E-2 3.512716E-2 9.714480E-2 1.500000E+0 6.051338E-2 3.539589E-2 9.786860E-2 1.600000E+0 6.088743E-2 3.561039E-2 9.843431E-2 1.700000E+0 6.119439E-2 3.578855E-2 9.889494E-2 1.800000E+0 6.145528E-2 3.594163E-2 9.928352E-2 1.900000E+0 6.168355E-2 3.607689E-2 9.962113E-2 2.000000E+0 6.188809E-2 3.619911E-2 9.992162E-2 2.100000E+0 6.207490E-2 3.631155E-2 1.001944E-1 2.200000E+0 6.224818E-2 3.641651E-2 1.004460E-1 2.300000E+0 6.241092E-2 3.651562E-2 1.006811E-1 2.400000E+0 6.256532E-2 3.661007E-2 1.009032E-1 2.500000E+0 6.271303E-2 3.670080E-2 1.011149E-1 2.600000E+0 6.285533E-2 3.678857E-2 1.013181E-1 2.700000E+0 6.299322E-2 3.687594E-2 1.015146E-1 2.800000E+0 6.312755E-2 3.697659E-2 1.017056E-1 2.900000E+0 6.325903E-2 3.709470E-2 1.018924E-1 3.000000E+0 6.338882E-2 3.722729E-2 1.020760E-1 3.100000E+0 6.352996E-2 3.741528E-2 1.022575E-1 3.200000E+0 6.371370E-2 3.779957E-2 1.024378E-1 3.300000E+0 6.398995E-2 3.850867E-2 1.026182E-1 3.400000E+0 6.458650E-2 3.953071E-2 1.028089E-1 3.500000E+0 6.568444E-2 4.081318E-2 1.031516E-1 3.600000E+0 6.723698E-2 4.231808E-2 1.040772E-1 3.700000E+0 6.916605E-2 4.401718E-2 1.058954E-1 3.800000E+0 7.141937E-2 4.588290E-2 1.084624E-1 3.900000E+0 7.395761E-2 4.788211E-2 1.116217E-1 4.000000E+0 7.674641E-2 4.997500E-2 1.152731E-1 4.100000E+0 7.975226E-2 5.211303E-2 1.193428E-1 4.200000E+0 8.293716E-2 5.422898E-2 1.237713E-1 4.300000E+0 8.625925E-2 5.621749E-2 1.285089E-1 4.400000E+0 8.967444E-2 5.788975E-2 1.335115E-1 4.500000E+0 9.312940E-2 5.884134E-2 1.387321E-1 4.600000E+0 9.655067E-2 5.789571E-2 1.441191E-1 4.700000E+0 9.982374E-2 5.021113E-2 1.496256E-1 4.800000E+0 1.027395E-1 4.158639E-2 1.551989E-1 4.900000E+0 1.048106E-1 4.091106E-2 1.607684E-1 5.000000E+0 1.042060E-1 4.052097E-2 1.662231E-1 | [Ramp] dV/dt_r 1.076E+0/6.005E-10 7.552E-1/9.382E-10 1.348E+0/3.726E-10 dV/dt_f 1.205E+0/7.245E-10 9.075E-1/1.334E-9 1.428E+0/3.988E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.500000E+0 2.300000E+0 2.700000E+0 2.020202E-10 2.499999E+0 2.299998E+0 2.699999E+0 4.040404E-10 2.499999E+0 2.299999E+0 2.700000E+0 6.060606E-10 2.500000E+0 2.299999E+0 2.700000E+0 8.080808E-10 2.500000E+0 2.300000E+0 2.700000E+0 1.010101E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.212121E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.414141E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.616162E-9 2.500000E+0 2.300000E+0 2.700000E+0 1.818182E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.020202E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.222222E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.424242E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.626263E-9 2.500000E+0 2.300000E+0 2.700000E+0 2.828283E-9 2.500000E+0 2.300000E+0 2.700001E+0 3.030303E-9 2.500000E+0 2.300000E+0 2.700001E+0 3.232323E-9 2.500002E+0 2.300001E+0 2.700002E+0 3.434343E-9 2.500003E+0 2.300001E+0 2.700004E+0 3.636364E-9 2.500005E+0 2.300003E+0 2.700004E+0 3.838384E-9 2.500006E+0 2.300006E+0 2.700005E+0 4.040404E-9 2.500008E+0 2.300009E+0 2.700005E+0 4.242424E-9 2.500012E+0 2.300013E+0 2.700009E+0 4.444444E-9 2.500016E+0 2.300016E+0 2.700013E+0 4.646465E-9 2.500022E+0 2.300022E+0 2.699981E+0 4.848485E-9 2.500030E+0 2.300030E+0 2.699910E+0 5.050505E-9 2.500024E+0 2.300037E+0 2.699755E+0 5.252525E-9 2.499936E+0 2.300042E+0 2.698996E+0 5.454545E-9 2.499835E+0 2.300046E+0 2.697373E+0 5.656566E-9 2.499491E+0 2.300041E+0 2.706221E+0 5.858586E-9 2.498602E+0 2.300028E+0 2.747051E+0 6.060606E-9 2.497124E+0 2.299980E+0 2.560985E+0 6.262626E-9 2.497556E+0 2.299758E+0 1.907965E+0 6.464646E-9 2.519633E+0 2.299514E+0 1.154784E+0 6.666667E-9 2.543616E+0 2.299046E+0 6.885906E-1 6.868687E-9 2.489874E+0 2.297820E+0 4.952536E-1 7.070707E-9 2.242583E+0 2.296195E+0 4.438449E-1 7.272727E-9 1.859950E+0 2.294711E+0 4.179476E-1 7.474747E-9 1.473670E+0 2.300318E+0 4.028014E-1 7.676768E-9 1.141028E+0 2.316075E+0 3.891225E-1 7.878788E-9 9.096946E-1 2.333784E+0 3.795220E-1 8.080808E-9 7.497486E-1 2.344059E+0 3.744626E-1 8.282828E-9 6.836418E-1 2.322653E+0 3.709280E-1 8.484848E-9 6.348165E-1 2.215798E+0 3.680061E-1 8.686869E-9 6.074313E-1 2.079907E+0 3.660592E-1 8.888889E-9 5.902519E-1 1.902235E+0 3.645763E-1 9.090909E-9 5.749985E-1 1.705570E+0 3.632787E-1 9.292929E-9 5.661860E-1 1.522969E+0 3.626011E-1 9.494949E-9 5.575662E-1 1.386380E+0 3.619419E-1 9.696970E-9 5.526403E-1 1.250861E+0 3.615290E-1 9.898990E-9 5.490981E-1 1.156232E+0 3.612083E-1 1.010101E-8 5.458688E-1 1.076157E+0 3.609315E-1 1.030303E-8 5.435659E-1 1.006028E+0 3.607849E-1 1.050505E-8 5.412814E-1 9.638422E-1 3.606392E-1 1.070707E-8 5.401106E-1 9.220510E-1 3.605424E-1 1.090909E-8 5.392876E-1 8.972400E-1 3.604608E-1 1.111111E-8 5.385035E-1 8.776189E-1 3.603926E-1 1.131313E-8 5.378089E-1 8.608452E-1 3.603548E-1 1.151515E-8 5.371332E-1 8.503358E-1 3.603174E-1 1.171717E-8 5.368377E-1 8.400377E-1 3.602877E-1 1.191919E-8 5.366483E-1 8.334814E-1 3.602601E-1 1.212121E-8 5.364442E-1 8.279445E-1 3.602374E-1 1.232323E-8 5.362132E-1 8.232661E-1 3.602236E-1 1.252525E-8 5.359942E-1 8.200975E-1 3.602097E-1 1.272727E-8 5.359202E-1 8.170242E-1 3.601935E-1 1.292929E-8 5.358819E-1 8.150146E-1 3.601767E-1 1.313131E-8 5.358244E-1 8.132594E-1 3.601642E-1 1.333333E-8 5.357384E-1 8.118047E-1 3.601580E-1 1.353535E-8 5.356593E-1 8.107779E-1 3.601516E-1 1.373737E-8 5.356400E-1 8.097938E-1 3.601445E-1 1.393939E-8 5.356335E-1 8.091567E-1 3.601371E-1 1.414141E-8 5.356128E-1 8.085911E-1 3.601314E-1 1.434343E-8 5.355749E-1 8.081215E-1 3.601277E-1 1.454545E-8 5.355413E-1 8.077633E-1 3.601235E-1 1.474747E-8 5.355358E-1 8.074261E-1 3.601168E-1 1.494949E-8 5.355353E-1 8.072236E-1 3.601095E-1 1.515152E-8 5.355285E-1 8.070444E-1 3.601044E-1 1.535354E-8 5.355155E-1 8.068864E-1 3.601013E-1 1.555556E-8 5.355032E-1 8.067487E-1 3.600978E-1 1.575758E-8 5.354949E-1 8.066221E-1 3.600924E-1 1.595960E-8 5.354872E-1 8.065543E-1 3.600866E-1 1.616162E-8 5.354802E-1 8.064948E-1 3.600826E-1 1.636364E-8 5.354737E-1 8.064344E-1 3.600800E-1 1.656566E-8 5.354672E-1 8.063735E-1 3.600770E-1 1.676768E-8 5.354606E-1 8.063207E-1 3.600726E-1 1.696970E-8 5.354539E-1 8.063044E-1 3.600680E-1 1.717172E-8 5.354438E-1 8.062921E-1 3.600649E-1 1.737374E-8 5.354313E-1 8.062651E-1 3.600627E-1 1.757576E-8 5.354198E-1 8.062289E-1 3.600602E-1 1.777778E-8 5.354117E-1 8.062014E-1 3.600566E-1 1.797980E-8 5.354040E-1 8.062078E-1 3.600529E-1 1.818182E-8 5.354000E-1 8.062166E-1 3.600504E-1 1.838384E-8 5.353980E-1 8.062025E-1 3.600486E-1 1.858586E-8 5.353961E-1 8.061767E-1 3.600466E-1 1.878788E-8 5.353949E-1 8.061591E-1 3.600436E-1 1.898990E-8 5.353937E-1 8.061701E-1 3.600406E-1 1.919192E-8 5.353884E-1 8.061822E-1 3.600386E-1 1.939394E-8 5.353815E-1 8.061678E-1 3.600372E-1 1.959596E-8 5.353759E-1 8.061427E-1 3.600351E-1 1.979798E-8 5.353743E-1 8.061307E-1 3.600312E-1 2.000000E-8 5.353728E-1 8.061590E-1 3.600273E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.702702E+0 1.190689E+0 2.155807E+0 2.020202E-10 1.702701E+0 1.190688E+0 2.155806E+0 4.040404E-10 1.702702E+0 1.190689E+0 2.155807E+0 6.060606E-10 1.702702E+0 1.190689E+0 2.155807E+0 8.080808E-10 1.702702E+0 1.190689E+0 2.155807E+0 1.010101E-9 1.702702E+0 1.190689E+0 2.155807E+0 1.212121E-9 1.702702E+0 1.190689E+0 2.155807E+0 1.414141E-9 1.702702E+0 1.190689E+0 2.155807E+0 1.616162E-9 1.702702E+0 1.190689E+0 2.155807E+0 1.818182E-9 1.702702E+0 1.190689E+0 2.155807E+0 2.020202E-9 1.702702E+0 1.190689E+0 2.155807E+0 2.222222E-9 1.702702E+0 1.190689E+0 2.155807E+0 2.424242E-9 1.702702E+0 1.190689E+0 2.155807E+0 2.626263E-9 1.702702E+0 1.190689E+0 2.155807E+0 2.828283E-9 1.702702E+0 1.190689E+0 2.155807E+0 3.030303E-9 1.702702E+0 1.190689E+0 2.155807E+0 3.232323E-9 1.702700E+0 1.190688E+0 2.155806E+0 3.434343E-9 1.702699E+0 1.190687E+0 2.155806E+0 3.636364E-9 1.702698E+0 1.190684E+0 2.155806E+0 3.838384E-9 1.702697E+0 1.190679E+0 2.155806E+0 4.040404E-9 1.702696E+0 1.190674E+0 2.155805E+0 4.242424E-9 1.702693E+0 1.190668E+0 2.155796E+0 4.444444E-9 1.702689E+0 1.190662E+0 2.155785E+0 4.646465E-9 1.702672E+0 1.190651E+0 2.155786E+0 4.848485E-9 1.702639E+0 1.190637E+0 2.155801E+0 5.050505E-9 1.702616E+0 1.190616E+0 2.155809E+0 5.252525E-9 1.702647E+0 1.190558E+0 2.155990E+0 5.454545E-9 1.702687E+0 1.190495E+0 2.156534E+0 5.656566E-9 1.702911E+0 1.190418E+0 2.155055E+0 5.858586E-9 1.704004E+0 1.190327E+0 2.030249E+0 6.060606E-9 1.706620E+0 1.190311E+0 1.110673E+0 6.262626E-9 1.705982E+0 1.190675E+0 2.035580E-1 6.464646E-9 1.645238E+0 1.191089E+0 1.415246E-2 6.666667E-9 1.346663E+0 1.192259E+0 9.631960E-3 6.868687E-9 8.028894E-1 1.195709E+0 5.509300E-3 7.070707E-9 2.861965E-1 1.202281E+0 3.478658E-3 7.272727E-9 7.694820E-2 1.215245E+0 2.610817E-3 7.474747E-9 1.222198E-2 1.203322E+0 1.819440E-3 7.676768E-9 1.055974E-2 1.120457E+0 1.280932E-3 7.878788E-9 6.763059E-3 9.731886E-1 1.024374E-3 8.080808E-9 4.032366E-3 7.327065E-1 7.837808E-4 8.282828E-9 3.188857E-3 4.926994E-1 6.386416E-4 8.484848E-9 2.293579E-3 2.608173E-1 5.125865E-4 8.686869E-9 1.754366E-3 1.073179E-1 4.275192E-4 8.888889E-9 1.384646E-3 5.501484E-2 3.619625E-4 9.090909E-9 1.053212E-3 3.042636E-2 3.034458E-4 9.292929E-9 8.498261E-4 5.837885E-3 2.684736E-4 9.494949E-9 6.502689E-4 6.712246E-3 2.342055E-4 9.696970E-9 5.366651E-4 8.510129E-3 2.112862E-4 9.898990E-9 4.552569E-4 7.665108E-3 1.926178E-4 1.010101E-8 3.795695E-4 4.069309E-3 1.755393E-4 1.030303E-8 3.208183E-4 5.409077E-4 1.631675E-4 1.050505E-8 2.625553E-4 1.438337E-3 1.508468E-4 1.070707E-8 2.336812E-4 2.335766E-3 1.416094E-4 1.090909E-8 2.139850E-4 2.151830E-3 1.333348E-4 1.111111E-8 1.937779E-4 1.046731E-3 1.255496E-4 1.131313E-8 1.723927E-4 4.050465E-5 1.188926E-4 1.151515E-8 1.516179E-4 4.565212E-4 1.122879E-4 1.171717E-8 1.430895E-4 8.725377E-4 1.067322E-4 1.191919E-8 1.379787E-4 7.815712E-4 1.014692E-4 1.212121E-8 1.311074E-4 3.382943E-4 9.649095E-5 1.232323E-8 1.210023E-4 -3.063400E-5 9.203592E-5 1.252525E-8 1.114096E-4 1.725987E-4 8.759659E-5 1.272727E-8 1.079863E-4 3.758315E-4 8.334630E-5 1.292929E-8 1.060798E-4 3.264221E-4 7.914249E-5 1.313131E-8 1.025137E-4 1.349016E-4 7.541902E-5 1.333333E-8 9.648400E-5 -9.287005E-6 7.240862E-5 1.353535E-8 9.087281E-5 8.605231E-5 6.939338E-5 1.373737E-8 8.886065E-5 1.813916E-4 6.633660E-5 1.393939E-8 8.761373E-5 1.538820E-4 6.327098E-5 1.414141E-8 8.479131E-5 7.117927E-5 6.054024E-5 1.434343E-8 8.006263E-5 1.530772E-5 5.821469E-5 1.454545E-8 7.580794E-5 5.740103E-5 5.586906E-5 1.474747E-8 7.472375E-5 9.949433E-5 5.338911E-5 1.494949E-8 7.420834E-5 8.448185E-5 5.088507E-5 1.515152E-8 7.223656E-5 4.940517E-5 4.876498E-5 1.535354E-8 6.882290E-5 2.811455E-5 4.702502E-5 1.555556E-8 6.575225E-5 4.506075E-5 4.523961E-5 1.575758E-8 6.455879E-5 6.200696E-5 4.320542E-5 1.595960E-8 6.363973E-5 5.430313E-5 4.113486E-5 1.616162E-8 6.184392E-5 4.004677E-5 3.949642E-5 1.636364E-8 5.933797E-5 3.216851E-5 3.820797E-5 1.656566E-8 5.709539E-5 3.816009E-5 3.684783E-5 1.676768E-8 5.607241E-5 4.415166E-5 3.515567E-5 1.696970E-8 5.518719E-5 3.930541E-5 3.342601E-5 1.717172E-8 5.362245E-5 3.239482E-5 3.216691E-5 1.737374E-8 5.160938E-5 2.926309E-5 3.121827E-5 1.757576E-8 4.997947E-5 3.270556E-5 3.017540E-5 1.777778E-8 4.988728E-5 3.614802E-5 2.875441E-5 1.797980E-8 4.991771E-5 3.338333E-5 2.730326E-5 1.818182E-8 4.767637E-5 2.985146E-5 2.634676E-5 1.838384E-8 4.422516E-5 2.795794E-5 2.565368E-5 1.858586E-8 4.166418E-5 2.837392E-5 2.484890E-5 1.878788E-8 4.225565E-5 2.878990E-5 2.364855E-5 1.898990E-8 4.299375E-5 2.829148E-5 2.242980E-5 1.919192E-8 4.223449E-5 2.773469E-5 2.170850E-5 1.939394E-8 4.084111E-5 2.628720E-5 2.119787E-5 1.959596E-8 3.943413E-5 2.381491E-5 2.057376E-5 1.979798E-8 3.798404E-5 2.134261E-5 1.959013E-5 2.000000E-8 3.653338E-5 2.980169E-5 1.860172E-5 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 5.351897E-1 8.058041E-1 3.599709E-1 2.020202E-10 5.351909E-1 8.058065E-1 3.599716E-1 4.040404E-10 5.351902E-1 8.058053E-1 3.599712E-1 6.060606E-10 5.351897E-1 8.058044E-1 3.599709E-1 8.080808E-10 5.351897E-1 8.058041E-1 3.599709E-1 1.010101E-9 5.351896E-1 8.058038E-1 3.599709E-1 1.212121E-9 5.351896E-1 8.058039E-1 3.599709E-1 1.414141E-9 5.351897E-1 8.058041E-1 3.599709E-1 1.616162E-9 5.351897E-1 8.058042E-1 3.599709E-1 1.818182E-9 5.351897E-1 8.058041E-1 3.599709E-1 2.020202E-9 5.351896E-1 8.058039E-1 3.599709E-1 2.222222E-9 5.351897E-1 8.058040E-1 3.599709E-1 2.424242E-9 5.351897E-1 8.058041E-1 3.599709E-1 2.626263E-9 5.351898E-1 8.058043E-1 3.599709E-1 2.828283E-9 5.351898E-1 8.058043E-1 3.599709E-1 3.030303E-9 5.351899E-1 8.058044E-1 3.599710E-1 3.232323E-9 5.351901E-1 8.058050E-1 3.599710E-1 3.434343E-9 5.351903E-1 8.058056E-1 3.599709E-1 3.636364E-9 5.351905E-1 8.058061E-1 3.599708E-1 3.838384E-9 5.351906E-1 8.058064E-1 3.599708E-1 4.040404E-9 5.351909E-1 8.058071E-1 3.599710E-1 4.242424E-9 5.351933E-1 8.058107E-1 3.599728E-1 4.444444E-9 5.351960E-1 8.058150E-1 3.599750E-1 4.646465E-9 5.351982E-1 8.058194E-1 3.600183E-1 4.848485E-9 5.352001E-1 8.058239E-1 3.601459E-1 5.050505E-9 5.352100E-1 8.058281E-1 3.668389E-1 5.252525E-9 5.352742E-1 8.058306E-1 4.107679E-1 5.454545E-9 5.354367E-1 8.058327E-1 1.086245E+0 5.656566E-9 5.346085E-1 8.058336E-1 2.069495E+0 5.858586E-9 5.391005E-1 8.058333E-1 2.492102E+0 6.060606E-9 6.687511E-1 8.058531E-1 2.646271E+0 6.262626E-9 1.437088E+0 8.059257E-1 2.675526E+0 6.464646E-9 2.080243E+0 8.046624E-1 2.691164E+0 6.666667E-9 2.311297E+0 8.031069E-1 2.694497E+0 6.868687E-9 2.400197E+0 8.002049E-1 2.696497E+0 7.070707E-9 2.455370E+0 8.018735E-1 2.698378E+0 7.272727E-9 2.480242E+0 8.639479E-1 2.699068E+0 7.474747E-9 2.486419E+0 1.136797E+0 2.699084E+0 7.676768E-9 2.491942E+0 1.603696E+0 2.699098E+0 7.878788E-9 2.495869E+0 2.008537E+0 2.699106E+0 8.080808E-9 2.497617E+0 2.159611E+0 2.699149E+0 8.282828E-9 2.498223E+0 2.201744E+0 2.699201E+0 8.484848E-9 2.498720E+0 2.222779E+0 2.699241E+0 8.686869E-9 2.498957E+0 2.240725E+0 2.699273E+0 8.888889E-9 2.499070E+0 2.255283E+0 2.699302E+0 9.090909E-9 2.499164E+0 2.269695E+0 2.699332E+0 9.292929E-9 2.499198E+0 2.278388E+0 2.699363E+0 9.494949E-9 2.499230E+0 2.284716E+0 2.699395E+0 9.696970E-9 2.499254E+0 2.290129E+0 2.699421E+0 9.898990E-9 2.499277E+0 2.292669E+0 2.699444E+0 1.010101E-8 2.499298E+0 2.295177E+0 2.699468E+0 1.030303E-8 2.499316E+0 2.296558E+0 2.699493E+0 1.050505E-8 2.499335E+0 2.297572E+0 2.699519E+0 1.070707E-8 2.499354E+0 2.298380E+0 2.699538E+0 1.090909E-8 2.499374E+0 2.298661E+0 2.699555E+0 1.111111E-8 2.499392E+0 2.298939E+0 2.699573E+0 1.131313E-8 2.499406E+0 2.299127E+0 2.699594E+0 1.151515E-8 2.499420E+0 2.299289E+0 2.699614E+0 1.171717E-8 2.499436E+0 2.299399E+0 2.699628E+0 1.191919E-8 2.499452E+0 2.299402E+0 2.699642E+0 1.212121E-8 2.499467E+0 2.299407E+0 2.699655E+0 1.232323E-8 2.499482E+0 2.299453E+0 2.699671E+0 1.252525E-8 2.499497E+0 2.299509E+0 2.699686E+0 1.272727E-8 2.499509E+0 2.299536E+0 2.699699E+0 1.292929E-8 2.499520E+0 2.299517E+0 2.699711E+0 1.313131E-8 2.499532E+0 2.299502E+0 2.699723E+0 1.333333E-8 2.499544E+0 2.299529E+0 2.699733E+0 1.353535E-8 2.499557E+0 2.299567E+0 2.699744E+0 1.373737E-8 2.499567E+0 2.299580E+0 2.699754E+0 1.393939E-8 2.499576E+0 2.299560E+0 2.699765E+0 1.414141E-8 2.499588E+0 2.299546E+0 2.699774E+0 1.434343E-8 2.499601E+0 2.299572E+0 2.699782E+0 1.454545E-8 2.499614E+0 2.299606E+0 2.699790E+0 1.474747E-8 2.499621E+0 2.299614E+0 2.699800E+0 1.494949E-8 2.499628E+0 2.299596E+0 2.699810E+0 1.515152E-8 2.499636E+0 2.299584E+0 2.699818E+0 1.535354E-8 2.499648E+0 2.299608E+0 2.699823E+0 1.555556E-8 2.499658E+0 2.299639E+0 2.699828E+0 1.575758E-8 2.499666E+0 2.299644E+0 2.699836E+0 1.595960E-8 2.499673E+0 2.299628E+0 2.699844E+0 1.616162E-8 2.499681E+0 2.299618E+0 2.699850E+0 1.636364E-8 2.499689E+0 2.299641E+0 2.699854E+0 1.656566E-8 2.499697E+0 2.299668E+0 2.699859E+0 1.676768E-8 2.499704E+0 2.299671E+0 2.699865E+0 1.696970E-8 2.499711E+0 2.299658E+0 2.699872E+0 1.717172E-8 2.499718E+0 2.299650E+0 2.699877E+0 1.737374E-8 2.499725E+0 2.299671E+0 2.699880E+0 1.757576E-8 2.499732E+0 2.299693E+0 2.699883E+0 1.777778E-8 2.499738E+0 2.299694E+0 2.699889E+0 1.797980E-8 2.499744E+0 2.299683E+0 2.699895E+0 1.818182E-8 2.499750E+0 2.299678E+0 2.699899E+0 1.838384E-8 2.499756E+0 2.299697E+0 2.699903E+0 1.858586E-8 2.499762E+0 2.299717E+0 2.699906E+0 1.878788E-8 2.499767E+0 2.299717E+0 2.699910E+0 1.898990E-8 2.499773E+0 2.299706E+0 2.699914E+0 1.919192E-8 2.499778E+0 2.299703E+0 2.699917E+0 1.939394E-8 2.499783E+0 2.299720E+0 2.699920E+0 1.959596E-8 2.499789E+0 2.299739E+0 2.699922E+0 1.979798E-8 2.499793E+0 2.299733E+0 2.699926E+0 2.000000E-8 2.499798E+0 2.299719E+0 2.699929E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 2.020202E-10 1.016461E-6 1.812897E-6 6.252928E-7 4.040404E-10 4.263532E-7 1.105092E-6 2.622781E-7 6.060606E-10 0.0 5.271360E-7 0.0 8.080808E-10 0.0 2.872561E-7 0.0 1.010101E-9 0.0 5.337327E-8 0.0 1.212121E-9 0.0 0.0 0.0 1.414141E-9 0.0 0.0 0.0 1.616162E-9 0.0 0.0 0.0 1.818182E-9 0.0 0.0 0.0 2.020202E-9 0.0 0.0 0.0 2.222222E-9 0.0 0.0 0.0 2.424242E-9 0.0 0.0 0.0 2.626263E-9 -1.790713E-7 -2.077514E-7 0.0 2.828283E-9 -6.534325E-7 -7.580862E-7 0.0 3.030303E-9 -1.090337E-6 -1.286434E-6 -2.773528E-8 3.232323E-9 -1.151424E-6 -1.594177E-6 -3.337479E-7 3.434343E-9 -1.126361E-6 -1.851349E-6 -7.035517E-7 3.636364E-9 -1.522879E-6 -2.425599E-6 -1.309115E-6 3.838384E-9 -2.483970E-6 -3.424473E-6 -2.230404E-6 4.040404E-9 -3.380826E-6 -4.392363E-6 -2.732087E-6 4.242424E-9 -3.794308E-6 -5.127093E-6 -7.624053E-8 4.444444E-9 -4.113042E-6 -5.816121E-6 3.198523E-6 4.646465E-9 -2.394587E-6 -5.839769E-6 6.579795E-5 4.848485E-9 1.553043E-6 -5.135332E-6 3.641674E-4 5.050505E-9 1.561729E-5 -4.361546E-6 -5.785453E-4 5.252525E-9 1.468628E-4 -3.170281E-6 -1.531091E-2 5.454545E-9 7.626294E-4 -1.911053E-6 -7.012001E-2 5.656566E-9 1.838706E-3 2.645596E-6 2.761809E-3 5.858586E-9 -1.748846E-3 1.015586E-5 6.833954E-1 6.060606E-9 -2.320049E-2 4.812444E-5 1.485688E+0 6.262626E-9 -7.843350E-2 3.253100E-4 1.924284E+0 6.464646E-9 -7.785620E-2 1.004940E-3 2.085233E+0 6.666667E-9 1.558907E-1 1.745820E-3 2.114196E+0 6.868687E-9 5.420564E-1 2.304381E-3 2.130879E+0 7.070707E-9 9.821435E-1 8.502303E-4 2.136156E+0 7.272727E-9 1.273244E+0 -6.583451E-3 2.139233E+0 7.474747E-9 1.525727E+0 -2.596919E-2 2.142298E+0 7.676768E-9 1.612283E+0 -4.449030E-2 2.143199E+0 7.878788E-9 1.646489E+0 -6.167135E-2 2.143745E+0 8.080808E-9 1.669686E+0 -6.893147E-2 2.144262E+0 8.282828E-9 1.676532E+0 -3.631126E-2 2.144740E+0 8.484848E-9 1.681971E+0 7.797617E-2 2.145252E+0 8.686869E-9 1.684734E+0 2.272741E-1 2.145675E+0 8.888889E-9 1.686223E+0 4.153491E-1 2.146056E+0 9.090909E-9 1.687489E+0 6.034241E-1 2.146440E+0 9.292929E-9 1.688004E+0 7.433650E-1 2.146837E+0 9.494949E-9 1.688498E+0 8.810379E-1 2.147234E+0 9.696970E-9 1.688873E+0 9.807657E-1 2.147577E+0 9.898990E-9 1.689204E+0 1.039386E+0 2.147898E+0 1.010101E-8 1.689532E+0 1.097827E+0 2.148218E+0 1.030303E-8 1.689847E+0 1.120389E+0 2.148534E+0 1.050505E-8 1.690163E+0 1.142952E+0 2.148849E+0 1.070707E-8 1.690461E+0 1.157608E+0 2.149124E+0 1.090909E-8 1.690754E+0 1.165254E+0 2.149388E+0 1.111111E-8 1.691041E+0 1.172647E+0 2.149647E+0 1.131313E-8 1.691318E+0 1.175707E+0 2.149899E+0 1.151515E-8 1.691595E+0 1.178767E+0 2.150149E+0 1.171717E-8 1.691856E+0 1.180542E+0 2.150372E+0 1.191919E-8 1.692114E+0 1.181387E+0 2.150588E+0 1.212121E-8 1.692366E+0 1.182194E+0 2.150799E+0 1.232323E-8 1.692610E+0 1.182678E+0 2.151001E+0 1.252525E-8 1.692853E+0 1.183163E+0 2.151201E+0 1.272727E-8 1.693084E+0 1.183455E+0 2.151382E+0 1.292929E-8 1.693311E+0 1.183633E+0 2.151559E+0 1.313131E-8 1.693533E+0 1.183808E+0 2.151731E+0 1.333333E-8 1.693749E+0 1.183959E+0 2.151894E+0 1.353535E-8 1.693963E+0 1.184110E+0 2.152056E+0 1.373737E-8 1.694166E+0 1.184229E+0 2.152202E+0 1.393939E-8 1.694368E+0 1.184332E+0 2.152345E+0 1.414141E-8 1.694563E+0 1.184435E+0 2.152483E+0 1.434343E-8 1.694752E+0 1.184533E+0 2.152616E+0 1.454545E-8 1.694940E+0 1.184631E+0 2.152747E+0 1.474747E-8 1.695120E+0 1.184734E+0 2.152867E+0 1.494949E-8 1.695299E+0 1.184838E+0 2.152984E+0 1.515152E-8 1.695472E+0 1.184931E+0 2.153096E+0 1.535354E-8 1.695640E+0 1.184990E+0 2.153205E+0 1.555556E-8 1.695807E+0 1.185049E+0 2.153312E+0 1.575758E-8 1.695967E+0 1.185115E+0 2.153408E+0 1.595960E-8 1.696126E+0 1.185183E+0 2.153503E+0 1.616162E-8 1.696279E+0 1.185260E+0 2.153594E+0 1.636364E-8 1.696427E+0 1.185359E+0 2.153683E+0 1.656566E-8 1.696574E+0 1.185457E+0 2.153769E+0 1.676768E-8 1.696715E+0 1.185532E+0 2.153848E+0 1.696970E-8 1.696855E+0 1.185603E+0 2.153926E+0 1.717172E-8 1.696991E+0 1.185676E+0 2.154000E+0 1.737374E-8 1.697123E+0 1.185756E+0 2.154072E+0 1.757576E-8 1.697253E+0 1.185835E+0 2.154143E+0 1.777778E-8 1.697378E+0 1.185908E+0 2.154207E+0 1.797980E-8 1.697503E+0 1.185980E+0 2.154271E+0 1.818182E-8 1.697623E+0 1.186050E+0 2.154332E+0 1.838384E-8 1.697741E+0 1.186117E+0 2.154391E+0 1.858586E-8 1.697857E+0 1.186184E+0 2.154448E+0 1.878788E-8 1.697968E+0 1.186236E+0 2.154500E+0 1.898990E-8 1.698079E+0 1.186287E+0 2.154551E+0 1.919192E-8 1.698184E+0 1.186349E+0 2.154601E+0 1.939394E-8 1.698288E+0 1.186424E+0 2.154649E+0 1.959596E-8 1.698390E+0 1.186500E+0 2.154696E+0 1.979798E-8 1.698489E+0 1.186559E+0 2.154738E+0 2.000000E-8 1.698588E+0 1.186619E+0 2.154781E+0 | |[End data_o | |====================================================================== | [Model] cntrl Model_type Input Vinh=1.75 Vinl=.75 C_comp 2p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.391498E+0 -1.437685E+0 -1.348834E+0 -2.400000E+0 -1.303935E+0 -1.350090E+0 -1.260981E+0 -2.300000E+0 -1.216479E+0 -1.262609E+0 -1.173228E+0 -2.200000E+0 -1.129144E+0 -1.175259E+0 -1.085584E+0 -2.100000E+0 -1.041947E+0 -1.088059E+0 -9.980676E-1 -2.000000E+0 -9.549106E-1 -1.001033E+0 -9.106965E-1 -1.900000E+0 -8.680636E-1 -9.142095E-1 -8.234973E-1 -1.800000E+0 -7.814435E-1 -8.276282E-1 -7.365053E-1 -1.700000E+0 -6.951006E-1 -7.413394E-1 -6.497690E-1 -1.600000E+0 -6.091046E-1 -6.554115E-1 -5.633580E-1 -1.500000E+0 -5.235556E-1 -5.699399E-1 -4.773759E-1 -1.400000E+0 -4.386041E-1 -4.850625E-1 -3.919871E-1 -1.300000E+0 -3.544951E-1 -4.009931E-1 -3.074789E-1 -1.200000E+0 -2.716422E-1 -3.180697E-1 -2.243867E-1 -1.100000E+0 -1.908685E-1 -2.369025E-1 -1.439566E-1 -1.000000E+0 -1.140927E-1 -1.587140E-1 -7.003343E-2 -9.000000E-1 -4.721299E-2 -8.644215E-2 -2.012104E-2 -8.000000E-1 -9.786168E-3 -2.883710E-2 -9.451079E-3 -7.000000E-1 -2.911945E-3 -4.059533E-3 -4.649127E-3 -6.000000E-1 -7.780236E-4 -5.761685E-4 -1.362291E-3 -5.000000E-1 -9.584302E-5 -7.625802E-5 -1.458442E-4 -4.000000E-1 -6.102652E-6 -7.274919E-6 -5.444511E-6 -3.000000E-1 -2.372636E-7 -4.997207E-7 -9.177864E-8 -2.000000E-1 -6.594437E-9 -2.581878E-8 -1.019034E-9 -1.000000E-1 -1.411057E-10 -1.030045E-9 -1.131850E-11 0.0 -4.098867E-12 -2.417065E-11 -2.737045E-12 1.000000E-1 -1.413924E-12 9.068468E-12 -2.286671E-12 2.000000E-1 -8.922862E-13 1.171352E-11 -1.884493E-12 3.000000E-1 -4.445333E-13 1.282374E-11 -1.483480E-12 4.000000E-1 -5.551115E-15 1.375056E-11 -1.082690E-12 5.000000E-1 4.303224E-13 1.462608E-11 -6.812328E-13 6.000000E-1 8.646417E-13 1.548139E-11 -2.806644E-13 7.000000E-1 1.299849E-12 1.632694E-11 1.207923E-13 8.000000E-1 1.733280E-12 1.716804E-11 5.209166E-13 9.000000E-1 2.166711E-12 1.800471E-11 9.223733E-13 1.000000E+0 2.599698E-12 1.884004E-11 1.323386E-12 1.100000E+0 3.034017E-12 1.967493E-11 1.724843E-12 1.200000E+0 3.466560E-12 2.050715E-11 2.124523E-12 1.300000E+0 3.899103E-12 2.133937E-11 2.525091E-12 1.400000E+0 4.331646E-12 2.217249E-11 2.927436E-12 1.500000E+0 4.766854E-12 2.300382E-11 3.327116E-12 1.600000E+0 5.201173E-12 2.383604E-11 3.727685E-12 1.700000E+0 5.632827E-12 2.466472E-11 4.130030E-12 1.800000E+0 6.067147E-12 2.549605E-11 4.530598E-12 1.900000E+0 6.499690E-12 2.632827E-11 4.930278E-12 2.000000E+0 6.933121E-12 2.715872E-11 5.331735E-12 2.100000E+0 7.366552E-12 2.799183E-11 5.732304E-12 2.200000E+0 7.798206E-12 2.882139E-11 6.133760E-12 2.300000E+0 8.233414E-12 2.965450E-11 6.533440E-12 2.400000E+0 8.666845E-12 3.048761E-11 6.936674E-12 2.500000E+0 9.100276E-12 3.131895E-11 7.336354E-12 | [POWER Clamp] 0.0 9.100276E-12 2.965450E-11 8.137491E-12 -1.000000E-1 9.531931E-12 3.048761E-11 8.538947E-12 -2.000000E-1 9.965362E-12 3.131717E-11 8.938628E-12 -3.000000E-1 1.040235E-11 3.215384E-11 9.340084E-12 -4.000000E-1 1.083400E-11 3.298339E-11 9.741541E-12 -5.000000E-1 1.127098E-11 3.382361E-11 1.014122E-11 -6.000000E-1 1.170264E-11 3.466383E-11 1.054268E-11 -7.000000E-1 1.214140E-11 3.550404E-11 1.094413E-11 -8.000000E-1 1.257483E-11 3.634959E-11 1.134381E-11 -9.000000E-1 1.300826E-11 3.719869E-11 1.174705E-11 -1.000000E+0 1.344702E-11 3.804779E-11 1.214850E-11 -1.100000E+0 1.388756E-11 3.890932E-11 1.254641E-11 -1.200000E+0 1.431921E-11 3.977441E-11 1.294609E-11 -1.300000E+0 1.476153E-11 4.065015E-11 1.334932E-11 -1.400000E+0 1.520029E-11 4.152767E-11 1.374900E-11 -1.500000E+0 1.564260E-11 4.242473E-11 1.415401E-11 -1.600000E+0 1.607958E-11 4.332890E-11 1.455547E-11 -1.700000E+0 1.652722E-11 4.424905E-11 1.495692E-11 -1.800000E+0 1.697487E-11 4.519052E-11 1.535483E-11 -1.900000E+0 1.742251E-11 4.615330E-11 1.575629E-11 -2.000000E+0 1.787725E-11 4.713385E-11 1.615774E-11 -2.100000E+0 1.833556E-11 4.814282E-11 1.656275E-11 -2.200000E+0 1.879030E-11 4.919087E-11 1.696421E-11 -2.300000E+0 1.925571E-11 5.026379E-11 1.736566E-11 -2.400000E+0 1.972467E-11 5.137579E-11 1.776357E-11 -2.500000E+0 2.019362E-11 5.253398E-11 1.817213E-11 | |[End cntrl | |====================================================================== | [Model] data_i1 Model_type Input Vinh=1.75 Vinl=.75 C_comp 2p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.391498E+0 -1.437685E+0 -1.348834E+0 -2.400000E+0 -1.303935E+0 -1.350090E+0 -1.260981E+0 -2.300000E+0 -1.216479E+0 -1.262609E+0 -1.173228E+0 -2.200000E+0 -1.129144E+0 -1.175259E+0 -1.085584E+0 -2.100000E+0 -1.041947E+0 -1.088059E+0 -9.980676E-1 -2.000000E+0 -9.549106E-1 -1.001033E+0 -9.106965E-1 -1.900000E+0 -8.680636E-1 -9.142095E-1 -8.234973E-1 -1.800000E+0 -7.814435E-1 -8.276282E-1 -7.365053E-1 -1.700000E+0 -6.951006E-1 -7.413394E-1 -6.497690E-1 -1.600000E+0 -6.091046E-1 -6.554115E-1 -5.633580E-1 -1.500000E+0 -5.235556E-1 -5.699399E-1 -4.773759E-1 -1.400000E+0 -4.386041E-1 -4.850625E-1 -3.919871E-1 -1.300000E+0 -3.544951E-1 -4.009931E-1 -3.074789E-1 -1.200000E+0 -2.716422E-1 -3.180697E-1 -2.243867E-1 -1.100000E+0 -1.908685E-1 -2.369025E-1 -1.439566E-1 -1.000000E+0 -1.140927E-1 -1.587140E-1 -7.003343E-2 -9.000000E-1 -4.721299E-2 -8.644215E-2 -2.012104E-2 -8.000000E-1 -9.786168E-3 -2.883710E-2 -9.451079E-3 -7.000000E-1 -2.911945E-3 -4.059533E-3 -4.649127E-3 -6.000000E-1 -7.780236E-4 -5.761685E-4 -1.362291E-3 -5.000000E-1 -9.584302E-5 -7.625802E-5 -1.458442E-4 -4.000000E-1 -6.102652E-6 -7.274919E-6 -5.444511E-6 -3.000000E-1 -2.372636E-7 -4.997207E-7 -9.177864E-8 -2.000000E-1 -6.594437E-9 -2.581878E-8 -1.019034E-9 -1.000000E-1 -1.411057E-10 -1.030045E-9 -1.131850E-11 0.0 -4.098867E-12 -2.417065E-11 -2.737045E-12 1.000000E-1 -1.413924E-12 9.068468E-12 -2.286671E-12 2.000000E-1 -8.922862E-13 1.171352E-11 -1.884493E-12 3.000000E-1 -4.445333E-13 1.282374E-11 -1.483480E-12 4.000000E-1 -5.551115E-15 1.375056E-11 -1.082690E-12 5.000000E-1 4.303224E-13 1.462608E-11 -6.812328E-13 6.000000E-1 8.646417E-13 1.548139E-11 -2.806644E-13 7.000000E-1 1.299849E-12 1.632694E-11 1.207923E-13 8.000000E-1 1.733280E-12 1.716804E-11 5.209166E-13 9.000000E-1 2.166711E-12 1.800471E-11 9.223733E-13 1.000000E+0 2.599698E-12 1.884004E-11 1.323386E-12 1.100000E+0 3.034017E-12 1.967493E-11 1.724843E-12 1.200000E+0 3.466560E-12 2.050715E-11 2.124523E-12 1.300000E+0 3.899103E-12 2.133937E-11 2.525091E-12 1.400000E+0 4.331646E-12 2.217249E-11 2.927436E-12 1.500000E+0 4.766854E-12 2.300382E-11 3.327116E-12 1.600000E+0 5.201173E-12 2.383604E-11 3.727685E-12 1.700000E+0 5.632827E-12 2.466472E-11 4.130030E-12 1.800000E+0 6.067147E-12 2.549605E-11 4.530598E-12 1.900000E+0 6.499690E-12 2.632827E-11 4.930278E-12 2.000000E+0 6.933121E-12 2.715872E-11 5.331735E-12 2.100000E+0 7.366552E-12 2.799183E-11 5.732304E-12 2.200000E+0 7.798206E-12 2.882139E-11 6.133760E-12 2.300000E+0 8.233414E-12 2.965450E-11 6.533440E-12 2.400000E+0 8.666845E-12 3.048761E-11 6.936674E-12 2.500000E+0 9.100276E-12 3.131895E-11 7.336354E-12 | [POWER Clamp] 0.0 9.100276E-12 2.965450E-11 8.137491E-12 -1.000000E-1 9.531931E-12 3.048761E-11 8.538947E-12 -2.000000E-1 9.965362E-12 3.131717E-11 8.938628E-12 -3.000000E-1 1.040235E-11 3.215384E-11 9.340084E-12 -4.000000E-1 1.083400E-11 3.298339E-11 9.741541E-12 -5.000000E-1 1.127098E-11 3.382361E-11 1.014122E-11 -6.000000E-1 1.170264E-11 3.466383E-11 1.054268E-11 -7.000000E-1 1.214140E-11 3.550404E-11 1.094413E-11 -8.000000E-1 1.257483E-11 3.634959E-11 1.134381E-11 -9.000000E-1 1.300826E-11 3.719869E-11 1.174705E-11 -1.000000E+0 1.344702E-11 3.804779E-11 1.214850E-11 -1.100000E+0 1.388756E-11 3.890932E-11 1.254641E-11 -1.200000E+0 1.431921E-11 3.977441E-11 1.294609E-11 -1.300000E+0 1.476153E-11 4.065015E-11 1.334932E-11 -1.400000E+0 1.520029E-11 4.152767E-11 1.374900E-11 -1.500000E+0 1.564260E-11 4.242473E-11 1.415401E-11 -1.600000E+0 1.607958E-11 4.332890E-11 1.455547E-11 -1.700000E+0 1.652722E-11 4.424905E-11 1.495692E-11 -1.800000E+0 1.697487E-11 4.519052E-11 1.535483E-11 -1.900000E+0 1.742251E-11 4.615330E-11 1.575629E-11 -2.000000E+0 1.787725E-11 4.713385E-11 1.615774E-11 -2.100000E+0 1.833556E-11 4.814282E-11 1.656275E-11 -2.200000E+0 1.879030E-11 4.919087E-11 1.696421E-11 -2.300000E+0 1.925571E-11 5.026379E-11 1.736566E-11 -2.400000E+0 1.972467E-11 5.137579E-11 1.776357E-11 -2.500000E+0 2.019362E-11 5.253398E-11 1.817213E-11 | |[End data_i1 | |====================================================================== | [Model] data_i2 Model_type Input Vinh=1.75 Vinl=.75 C_comp 2p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.391498E+0 -1.437685E+0 -1.348834E+0 -2.400000E+0 -1.303935E+0 -1.350090E+0 -1.260981E+0 -2.300000E+0 -1.216479E+0 -1.262609E+0 -1.173228E+0 -2.200000E+0 -1.129144E+0 -1.175259E+0 -1.085584E+0 -2.100000E+0 -1.041947E+0 -1.088059E+0 -9.980676E-1 -2.000000E+0 -9.549106E-1 -1.001033E+0 -9.106965E-1 -1.900000E+0 -8.680636E-1 -9.142095E-1 -8.234973E-1 -1.800000E+0 -7.814435E-1 -8.276282E-1 -7.365053E-1 -1.700000E+0 -6.951006E-1 -7.413394E-1 -6.497690E-1 -1.600000E+0 -6.091046E-1 -6.554115E-1 -5.633580E-1 -1.500000E+0 -5.235556E-1 -5.699399E-1 -4.773759E-1 -1.400000E+0 -4.386041E-1 -4.850625E-1 -3.919871E-1 -1.300000E+0 -3.544951E-1 -4.009931E-1 -3.074789E-1 -1.200000E+0 -2.716422E-1 -3.180697E-1 -2.243867E-1 -1.100000E+0 -1.908685E-1 -2.369025E-1 -1.439566E-1 -1.000000E+0 -1.140927E-1 -1.587140E-1 -7.003343E-2 -9.000000E-1 -4.721299E-2 -8.644215E-2 -2.012104E-2 -8.000000E-1 -9.786168E-3 -2.883710E-2 -9.451079E-3 -7.000000E-1 -2.911945E-3 -4.059533E-3 -4.649127E-3 -6.000000E-1 -7.780236E-4 -5.761685E-4 -1.362291E-3 -5.000000E-1 -9.584302E-5 -7.625802E-5 -1.458442E-4 -4.000000E-1 -6.102652E-6 -7.274919E-6 -5.444511E-6 -3.000000E-1 -2.372636E-7 -4.997207E-7 -9.177864E-8 -2.000000E-1 -6.594437E-9 -2.581878E-8 -1.019034E-9 -1.000000E-1 -1.411057E-10 -1.030045E-9 -1.131850E-11 0.0 -4.098867E-12 -2.417065E-11 -2.737045E-12 1.000000E-1 -1.413924E-12 9.068468E-12 -2.286671E-12 2.000000E-1 -8.922862E-13 1.171352E-11 -1.884493E-12 3.000000E-1 -4.445333E-13 1.282374E-11 -1.483480E-12 4.000000E-1 -5.551115E-15 1.375056E-11 -1.082690E-12 5.000000E-1 4.303224E-13 1.462608E-11 -6.812328E-13 6.000000E-1 8.646417E-13 1.548139E-11 -2.806644E-13 7.000000E-1 1.299849E-12 1.632694E-11 1.207923E-13 8.000000E-1 1.733280E-12 1.716804E-11 5.209166E-13 9.000000E-1 2.166711E-12 1.800471E-11 9.223733E-13 1.000000E+0 2.599698E-12 1.884004E-11 1.323386E-12 1.100000E+0 3.034017E-12 1.967493E-11 1.724843E-12 1.200000E+0 3.466560E-12 2.050715E-11 2.124523E-12 1.300000E+0 3.899103E-12 2.133937E-11 2.525091E-12 1.400000E+0 4.331646E-12 2.217249E-11 2.927436E-12 1.500000E+0 4.766854E-12 2.300382E-11 3.327116E-12 1.600000E+0 5.201173E-12 2.383604E-11 3.727685E-12 1.700000E+0 5.632827E-12 2.466472E-11 4.130030E-12 1.800000E+0 6.067147E-12 2.549605E-11 4.530598E-12 1.900000E+0 6.499690E-12 2.632827E-11 4.930278E-12 2.000000E+0 6.933121E-12 2.715872E-11 5.331735E-12 2.100000E+0 7.366552E-12 2.799183E-11 5.732304E-12 2.200000E+0 7.798206E-12 2.882139E-11 6.133760E-12 2.300000E+0 8.233414E-12 2.965450E-11 6.533440E-12 2.400000E+0 8.666845E-12 3.048761E-11 6.936674E-12 2.500000E+0 9.100276E-12 3.131895E-11 7.336354E-12 | [POWER Clamp] 0.0 9.100276E-12 2.965450E-11 8.137491E-12 -1.000000E-1 9.531931E-12 3.048761E-11 8.538947E-12 -2.000000E-1 9.965362E-12 3.131717E-11 8.938628E-12 -3.000000E-1 1.040235E-11 3.215384E-11 9.340084E-12 -4.000000E-1 1.083400E-11 3.298339E-11 9.741541E-12 -5.000000E-1 1.127098E-11 3.382361E-11 1.014122E-11 -6.000000E-1 1.170264E-11 3.466383E-11 1.054268E-11 -7.000000E-1 1.214140E-11 3.550404E-11 1.094413E-11 -8.000000E-1 1.257483E-11 3.634959E-11 1.134381E-11 -9.000000E-1 1.300826E-11 3.719869E-11 1.174705E-11 -1.000000E+0 1.344702E-11 3.804779E-11 1.214850E-11 -1.100000E+0 1.388756E-11 3.890932E-11 1.254641E-11 -1.200000E+0 1.431921E-11 3.977441E-11 1.294609E-11 -1.300000E+0 1.476153E-11 4.065015E-11 1.334932E-11 -1.400000E+0 1.520029E-11 4.152767E-11 1.374900E-11 -1.500000E+0 1.564260E-11 4.242473E-11 1.415401E-11 -1.600000E+0 1.607958E-11 4.332890E-11 1.455547E-11 -1.700000E+0 1.652722E-11 4.424905E-11 1.495692E-11 -1.800000E+0 1.697487E-11 4.519052E-11 1.535483E-11 -1.900000E+0 1.742251E-11 4.615330E-11 1.575629E-11 -2.000000E+0 1.787725E-11 4.713385E-11 1.615774E-11 -2.100000E+0 1.833556E-11 4.814282E-11 1.656275E-11 -2.200000E+0 1.879030E-11 4.919087E-11 1.696421E-11 -2.300000E+0 1.925571E-11 5.026379E-11 1.736566E-11 -2.400000E+0 1.972467E-11 5.137579E-11 1.776357E-11 -2.500000E+0 2.019362E-11 5.253398E-11 1.817213E-11 | |[End data_i2 | |====================================================================== [End]