|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ157 | TinyLogic(tm) UHS 2-Input Non-Inverting Mulitiplexer | SC70 6-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz157p6x_165.ibs | [File Rev] 1.0 | [Date] 03/07/01 | [Source] | [Notes] Created by Tim Coyle Device Modeling Engineer | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2000 Fairchild Semiconductor Corp. | [Component] nc7sz157 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 i1 data_i1 32m 1.01n 0.13p 2 gnd GND 30m 0.90n 0.13p 3 i0 data_i2 32m 0.91n 0.13p 4 z data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.90n 0.13p 6 s cntrl 32m 1.01n 0.13p | [Model] data_o Model_type Output Polarity Non-Inverting C_comp 5p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 9.848992E-2 6.860781E-2 1.444026E-1 -1.700000E+0 9.200601E-2 6.411463E-2 1.357091E-1 -1.600000E+0 8.563015E-2 5.939751E-2 1.270949E-1 -1.500000E+0 7.937565E-2 5.476901E-2 1.185582E-1 -1.400000E+0 7.324026E-2 5.025853E-2 1.101065E-1 -1.300000E+0 6.722536E-2 4.586908E-2 1.017443E-1 -1.200000E+0 6.133357E-2 4.160164E-2 9.347386E-2 -1.100000E+0 5.556689E-2 3.745829E-2 8.529612E-2 -10.000000E-1 4.992713E-2 3.344127E-2 7.721185E-2 -9.000000E-1 4.441661E-2 2.955289E-2 6.922194E-2 -8.000000E-1 3.903347E-2 2.579211E-2 6.131393E-2 -7.000000E-1 3.375621E-2 2.214854E-2 5.338883E-2 -6.000000E-1 2.854320E-2 1.860975E-2 4.543127E-2 -5.000000E-1 2.335339E-2 1.516409E-2 3.753560E-2 -4.000000E-1 1.826962E-2 1.179133E-2 2.972411E-2 -3.000000E-1 1.335197E-2 8.521819E-3 2.202218E-2 -2.000000E-1 8.635724E-3 5.434811E-3 1.446535E-2 -10.000000E-2 4.165466E-3 2.577328E-3 7.102444E-3 0.0 4.320100E-12 4.320100E-11 4.160938E-11 1.000000E-1 -3.706671E-3 -2.209844E-3 -6.507276E-3 2.000000E-1 -6.851977E-3 -4.010419E-3 -1.214900E-2 3.000000E-1 -9.445526E-3 -5.414558E-3 -1.694282E-2 4.000000E-1 -1.150772E-2 -6.449843E-3 -2.091656E-2 5.000000E-1 -1.307780E-2 -7.166947E-3 -2.411602E-2 6.000000E-1 -1.422233E-2 -7.640473E-3 -2.661536E-2 7.000000E-1 -1.503463E-2 -7.952418E-3 -2.852393E-2 8.000000E-1 -1.561633E-2 -8.169133E-3 -2.997674E-2 9.000000E-1 -1.605244E-2 -8.332683E-3 -3.110678E-2 1.000000E+0 -1.640029E-2 -8.466252E-3 -3.201930E-2 1.100000E+0 -1.669385E-2 -8.582048E-3 -3.278555E-2 1.200000E+0 -1.695236E-2 -8.686586E-3 -3.345026E-2 1.300000E+0 -1.718681E-2 -8.783500E-3 -3.404124E-2 1.400000E+0 -1.740372E-2 -8.874928E-3 -3.457634E-2 1.500000E+0 -1.760720E-2 -8.962199E-3 -3.506755E-2 1.600000E+0 -1.779997E-2 -9.046188E-3 -3.552330E-2 1.700000E+0 -1.798394E-2 -9.127499E-3 -3.594975E-2 1.800000E+0 -1.816048E-2 -9.206570E-3 -3.635161E-2 1.900000E+0 -1.833066E-2 -9.283813E-3 -3.673252E-2 2.000000E+0 -1.849531E-2 -9.360903E-3 -3.709540E-2 2.100000E+0 -1.865524E-2 -9.455140E-3 -3.744261E-2 2.200000E+0 -1.881503E-2 -9.724297E-3 -3.777613E-2 2.300000E+0 -1.903659E-2 -1.150900E-2 -3.809802E-2 2.400000E+0 -1.978949E-2 -3.388735E-2 -3.842915E-2 2.500000E+0 -2.216273E-2 -1.942725E-1 -3.909876E-2 2.600000E+0 -3.409882E-2 -5.153537E-1 -4.147747E-2 2.700000E+0 -1.657832E-1 -9.018030E-1 -4.610238E-2 2.800000E+0 -4.848994E-1 -1.315633E+0 -5.368025E-2 2.900000E+0 -8.733000E-1 -1.743716E+0 -1.409346E-1 3.000000E+0 -1.287448E+0 -2.180371E+0 -4.562917E-1 3.100000E+0 -1.714301E+0 -2.622745E+0 -8.521522E-1 3.200000E+0 -2.148590E+0 -3.069152E+0 -1.272558E+0 3.300000E+0 -2.587763E+0 -3.518561E+0 -1.704144E+0 3.400000E+0 -3.030346E+0 -3.970287E+0 -2.142026E+0 3.500000E+0 -3.475448E+0 -4.423854E+0 -2.583954E+0 3.600000E+0 -3.922487E+0 -4.878918E+0 -3.028669E+0 | [Pulldown] -1.800000E+0 -3.903736E+0 -4.187861E+0 -3.660048E+0 -1.700000E+0 -3.457079E+0 -3.735391E+0 -3.213083E+0 -1.600000E+0 -3.012430E+0 -3.285023E+0 -2.768006E+0 -1.500000E+0 -2.570403E+0 -2.837339E+0 -2.325471E+0 -1.400000E+0 -2.131947E+0 -2.393203E+0 -1.886544E+0 -1.300000E+0 -1.698651E+0 -1.953985E+0 -1.453166E+0 -1.200000E+0 -1.273307E+0 -1.521920E+0 -1.029153E+0 -1.100000E+0 -8.618064E-1 -1.101224E+0 -6.242925E-1 -1.000000E+0 -4.792550E-1 -7.009013E-1 -2.744086E-1 -9.000000E-1 -1.776565E-1 -3.446043E-1 -1.165658E-1 -8.000000E-1 -6.906209E-2 -1.031623E-1 -9.676729E-2 -7.000000E-1 -5.436118E-2 -3.803478E-2 -8.365088E-2 -6.000000E-1 -4.560542E-2 -2.852807E-2 -7.104657E-2 -5.000000E-1 -3.754607E-2 -2.309402E-2 -5.913452E-2 -4.000000E-1 -2.972685E-2 -1.803910E-2 -4.743028E-2 -3.000000E-1 -2.199631E-2 -1.314722E-2 -3.561716E-2 -2.000000E-1 -1.439846E-2 -8.454093E-3 -2.371679E-2 -1.000000E-1 -7.024823E-3 -4.036962E-3 -1.180848E-2 2.220446E-16 -9.539794E-11 -9.774688E-11 -1.033395E-10 1.000000E-1 6.308188E-3 3.515643E-3 1.090381E-2 2.000000E-1 1.167566E-2 6.474937E-3 2.025613E-2 3.000000E-1 1.615900E-2 8.907478E-3 2.815322E-2 4.000000E-1 1.981193E-2 1.084342E-2 3.468301E-2 5.000000E-1 2.268697E-2 1.231658E-2 3.992297E-2 6.000000E-1 2.484206E-2 1.337200E-2 4.394541E-2 7.000000E-1 2.635883E-2 1.407799E-2 4.684662E-2 8.000000E-1 2.736436E-2 1.452839E-2 4.880129E-2 9.000000E-1 2.801671E-2 1.481796E-2 5.006841E-2 1.000000E+0 2.845367E-2 1.501537E-2 5.090282E-2 1.100000E+0 2.876571E-2 1.516071E-2 5.148353E-2 1.200000E+0 2.900439E-2 1.527558E-2 5.191551E-2 1.300000E+0 2.919820E-2 1.537167E-2 5.225713E-2 1.400000E+0 2.936323E-2 1.545559E-2 5.254125E-2 1.500000E+0 2.950895E-2 1.553125E-2 5.278710E-2 1.600000E+0 2.964119E-2 1.560109E-2 5.300642E-2 1.700000E+0 2.976371E-2 1.566667E-2 5.320673E-2 1.800000E+0 2.987900E-2 1.572906E-2 5.339298E-2 1.900000E+0 2.998878E-2 1.578903E-2 5.356859E-2 2.000000E+0 3.009429E-2 1.584754E-2 5.373595E-2 2.100000E+0 3.019641E-2 1.591022E-2 5.389683E-2 2.200000E+0 3.029584E-2 1.598437E-2 5.405254E-2 2.300000E+0 3.039360E-2 1.606728E-2 5.420410E-2 2.400000E+0 3.050028E-2 1.617363E-2 5.435233E-2 2.500000E+0 3.063651E-2 1.638931E-2 5.449794E-2 2.600000E+0 3.085629E-2 1.687046E-2 5.464280E-2 2.700000E+0 3.138583E-2 1.766045E-2 5.483077E-2 2.800000E+0 3.239802E-2 1.869662E-2 5.532377E-2 2.900000E+0 3.383524E-2 1.990556E-2 5.659634E-2 3.000000E+0 3.560494E-2 2.120526E-2 5.868042E-2 3.100000E+0 3.763359E-2 2.246623E-2 6.138255E-2 3.200000E+0 3.984844E-2 2.343330E-2 6.456462E-2 3.300000E+0 4.215750E-2 2.357989E-2 6.812218E-2 3.400000E+0 4.441397E-2 2.156600E-2 7.195994E-2 3.500000E+0 4.633524E-2 1.788115E-2 7.597563E-2 3.600000E+0 4.730054E-2 1.743741E-2 8.003530E-2 | [Ramp] dV/dt_r 5.285E-1/8.359E-10 2.897E-1/1.413E-9 8.579E-1/5.348E-10 dV/dt_f 7.556E-1/1.417E-9 4.461E-1/2.357E-9 9.741E-1/6.595E-10 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.800000E+0 1.650000E+0 1.950000E+0 2.525253E-10 1.799999E+0 1.649998E+0 1.949999E+0 5.050505E-10 1.800000E+0 1.649998E+0 1.950000E+0 7.575758E-10 1.800000E+0 1.650000E+0 1.950000E+0 1.010101E-9 1.800001E+0 1.650001E+0 1.950000E+0 1.262626E-9 1.800001E+0 1.650001E+0 1.950000E+0 1.515152E-9 1.800000E+0 1.649999E+0 1.950000E+0 1.767677E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.020202E-9 1.800000E+0 1.650001E+0 1.950000E+0 2.272727E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.525253E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.777778E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.030303E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.282828E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.535354E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.787879E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.040404E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.292929E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.545455E-9 1.800000E+0 1.649999E+0 1.950000E+0 4.797980E-9 1.800000E+0 1.650000E+0 1.950000E+0 5.050505E-9 1.800001E+0 1.650000E+0 1.950000E+0 5.303030E-9 1.800001E+0 1.649999E+0 1.950001E+0 5.555556E-9 1.800001E+0 1.649999E+0 1.950001E+0 5.808081E-9 1.800001E+0 1.650000E+0 1.950003E+0 6.060606E-9 1.800002E+0 1.650001E+0 1.950005E+0 6.313131E-9 1.800005E+0 1.650001E+0 1.950008E+0 6.565657E-9 1.800008E+0 1.650002E+0 1.950011E+0 6.818182E-9 1.800011E+0 1.650005E+0 1.950013E+0 7.070707E-9 1.800014E+0 1.650008E+0 1.950016E+0 7.323232E-9 1.800017E+0 1.650011E+0 1.950022E+0 7.575758E-9 1.800020E+0 1.650014E+0 1.950013E+0 7.828283E-9 1.800020E+0 1.650018E+0 1.949920E+0 8.080808E-9 1.800022E+0 1.650021E+0 1.949776E+0 8.333333E-9 1.800030E+0 1.650025E+0 1.949019E+0 8.585859E-9 1.800032E+0 1.650029E+0 1.947139E+0 8.838384E-9 1.800008E+0 1.650031E+0 1.950233E+0 9.090909E-9 1.799971E+0 1.650034E+0 1.978598E+0 9.343434E-9 1.799878E+0 1.650035E+0 1.974240E+0 9.595960E-9 1.799637E+0 1.650034E+0 1.731200E+0 9.848485E-9 1.798171E+0 1.650019E+0 1.398297E+0 1.010101E-8 1.796393E+0 1.650006E+0 1.005614E+0 1.035354E-8 1.795851E+0 1.650003E+0 6.556663E-1 1.060606E-8 1.808121E+0 1.650014E+0 5.208993E-1 1.085859E-8 1.824421E+0 1.650079E+0 4.585599E-1 1.111111E-8 1.835563E+0 1.650108E+0 4.092192E-1 1.136364E-8 1.813669E+0 1.649613E+0 3.940294E-1 1.161616E-8 1.749182E+0 1.648751E+0 3.834072E-1 1.186869E-8 1.602554E+0 1.647785E+0 3.739171E-1 1.212121E-8 1.435006E+0 1.646843E+0 3.689016E-1 1.237374E-8 1.271775E+0 1.646175E+0 3.645605E-1 1.262626E-8 1.111799E+0 1.645652E+0 3.620743E-1 1.287879E-8 9.935493E-1 1.649197E+0 3.598882E-1 1.313131E-8 8.865659E-1 1.656774E+0 3.587165E-1 1.338384E-8 8.102411E-1 1.663736E+0 3.576718E-1 1.363636E-8 7.422202E-1 1.668573E+0 3.570196E-1 1.388889E-8 7.009560E-1 1.671344E+0 3.564362E-1 1.414141E-8 6.659441E-1 1.674016E+0 3.561360E-1 1.439394E-8 6.447392E-1 1.671581E+0 3.558608E-1 1.464646E-8 6.266054E-1 1.666386E+0 3.556715E-1 1.489899E-8 6.155751E-1 1.638917E+0 3.555017E-1 1.515152E-8 6.060216E-1 1.600438E+0 3.554218E-1 1.540404E-8 5.998763E-1 1.544619E+0 3.553453E-1 1.565657E-8 5.944398E-1 1.480982E+0 3.552826E-1 1.590909E-8 5.909859E-1 1.417317E+0 3.552276E-1 1.616162E-8 5.879140E-1 1.353642E+0 3.552025E-1 1.641414E-8 5.859117E-1 1.296915E+0 3.551755E-1 1.666667E-8 5.841146E-1 1.242769E+0 3.551419E-1 1.691919E-8 5.829740E-1 1.196926E+0 3.551150E-1 1.717172E-8 5.819421E-1 1.153864E+0 3.551089E-1 1.742424E-8 5.812341E-1 1.118252E+0 3.551026E-1 1.767677E-8 5.805912E-1 1.084877E+0 3.550956E-1 1.792929E-8 5.802092E-1 1.058318E+0 3.550905E-1 1.818182E-8 5.798578E-1 1.033580E+0 3.550898E-1 1.843434E-8 5.795897E-1 1.014314E+0 3.550854E-1 1.868687E-8 5.793463E-1 9.963373E-1 3.550723E-1 1.893939E-8 5.792247E-1 9.826818E-1 3.550639E-1 1.919192E-8 5.791081E-1 9.699163E-1 3.550654E-1 1.944444E-8 5.789938E-1 9.602959E-1 3.550632E-1 1.969697E-8 5.788901E-1 9.512341E-1 3.550539E-1 1.994949E-8 5.788442E-1 9.445546E-1 3.550479E-1 2.020202E-8 5.787952E-1 9.382439E-1 3.550477E-1 2.045455E-8 5.787283E-1 9.335687E-1 3.550445E-1 2.070707E-8 5.786758E-1 9.291371E-1 3.550369E-1 2.095960E-8 5.786866E-1 9.258965E-1 3.550321E-1 2.121212E-8 5.786886E-1 9.228377E-1 3.550316E-1 2.146465E-8 5.786570E-1 9.205657E-1 3.550286E-1 2.171717E-8 5.786358E-1 9.184211E-1 3.550222E-1 2.196970E-8 5.786500E-1 9.168514E-1 3.550184E-1 2.222222E-8 5.786551E-1 9.153750E-1 3.550178E-1 2.247475E-8 5.786327E-1 9.142681E-1 3.550150E-1 2.272727E-8 5.786189E-1 9.132273E-1 3.550095E-1 2.297980E-8 5.786287E-1 9.124715E-1 3.550064E-1 2.323232E-8 5.786310E-1 9.117629E-1 3.550058E-1 2.348485E-8 5.786144E-1 9.112198E-1 3.550032E-1 2.373737E-8 5.786025E-1 9.107112E-1 3.549985E-1 2.398990E-8 5.786011E-1 9.103485E-1 3.549959E-1 2.424242E-8 5.785965E-1 9.100093E-1 3.549953E-1 2.449495E-8 5.785850E-1 9.097419E-1 3.549928E-1 2.474747E-8 5.785753E-1 9.094913E-1 3.549889E-1 2.500000E-8 5.785690E-1 9.093064E-1 3.549927E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 8.172444E-1 4.350736E-1 1.340744E+0 2.525253E-10 8.172439E-1 4.350729E-1 1.340744E+0 5.050505E-10 8.172445E-1 4.350739E-1 1.340744E+0 7.575758E-10 8.172436E-1 4.350734E-1 1.340744E+0 1.010101E-9 8.172424E-1 4.350726E-1 1.340744E+0 1.262626E-9 8.172434E-1 4.350732E-1 1.340744E+0 1.515152E-9 8.172449E-1 4.350741E-1 1.340744E+0 1.767677E-9 8.172448E-1 4.350736E-1 1.340744E+0 2.020202E-9 8.172444E-1 4.350729E-1 1.340744E+0 2.272727E-9 8.172447E-1 4.350737E-1 1.340744E+0 2.525253E-9 8.172451E-1 4.350746E-1 1.340744E+0 2.777778E-9 8.172450E-1 4.350741E-1 1.340744E+0 3.030303E-9 8.172448E-1 4.350734E-1 1.340744E+0 3.282828E-9 8.172449E-1 4.350737E-1 1.340744E+0 3.535354E-9 8.172450E-1 4.350742E-1 1.340744E+0 3.787879E-9 8.172450E-1 4.350736E-1 1.340744E+0 4.040404E-9 8.172450E-1 4.350730E-1 1.340744E+0 4.292929E-9 8.172451E-1 4.350737E-1 1.340744E+0 4.545455E-9 8.172450E-1 4.350744E-1 1.340744E+0 4.797980E-9 8.172438E-1 4.350736E-1 1.340744E+0 5.050505E-9 8.172425E-1 4.350728E-1 1.340744E+0 5.303030E-9 8.172430E-1 4.350737E-1 1.340743E+0 5.555556E-9 8.172435E-1 4.350747E-1 1.340742E+0 5.808081E-9 8.172425E-1 4.350738E-1 1.340740E+0 6.060606E-9 8.172407E-1 4.350727E-1 1.340737E+0 6.313131E-9 8.172353E-1 4.350722E-1 1.340732E+0 6.565657E-9 8.172297E-1 4.350714E-1 1.340724E+0 6.818182E-9 8.172246E-1 4.350686E-1 1.340693E+0 7.070707E-9 8.172194E-1 4.350656E-1 1.340659E+0 7.323232E-9 8.172127E-1 4.350618E-1 1.340615E+0 7.575758E-9 8.171982E-1 4.350580E-1 1.340590E+0 7.828283E-9 8.171415E-1 4.350550E-1 1.340676E+0 8.080808E-9 8.170777E-1 4.350515E-1 1.340852E+0 8.333333E-9 8.169912E-1 4.350452E-1 1.342520E+0 8.585859E-9 8.169112E-1 4.350293E-1 1.348545E+0 8.838384E-9 8.168663E-1 4.349686E-1 1.341528E+0 9.090909E-9 8.168708E-1 4.349005E-1 1.156744E+0 9.343434E-9 8.170895E-1 4.348062E-1 7.038546E-1 9.595960E-9 8.174344E-1 4.347206E-1 1.955939E-1 9.848485E-9 8.209758E-1 4.346743E-1 3.718168E-2 1.010101E-8 8.307992E-1 4.346333E-1 8.772143E-3 1.035354E-8 8.452790E-1 4.346117E-1 5.654622E-3 1.060606E-8 7.899338E-1 4.345927E-1 2.850321E-3 1.085859E-8 6.281097E-1 4.345823E-1 1.994186E-3 1.111111E-8 4.090878E-1 4.344933E-1 1.167012E-3 1.136364E-8 2.258013E-1 4.344640E-1 9.419345E-4 1.161616E-8 9.402492E-2 4.349700E-1 6.929786E-4 1.186869E-8 3.575136E-2 4.392946E-1 5.280832E-4 1.212121E-8 1.850324E-2 4.442175E-1 3.873742E-4 1.237374E-8 8.132783E-3 4.551439E-1 3.066265E-4 1.262626E-8 5.976250E-3 4.662288E-1 2.413771E-4 1.287879E-8 4.086479E-3 4.692142E-1 1.967035E-4 1.313131E-8 2.648208E-3 4.390103E-1 1.577046E-4 1.338384E-8 1.687875E-3 3.810866E-1 1.357184E-4 1.363636E-8 1.470703E-3 3.066310E-1 1.175119E-4 1.388889E-8 1.175899E-3 2.291324E-1 1.027760E-4 1.414141E-8 7.700246E-4 1.556012E-1 8.919753E-5 1.439394E-8 5.307535E-4 1.022733E-1 8.160897E-5 1.464646E-8 5.110710E-4 5.986236E-2 7.508192E-5 1.489899E-8 4.247973E-4 3.774188E-2 6.869584E-5 1.515152E-8 2.575934E-4 2.565137E-2 6.259675E-5 1.540404E-8 1.769120E-4 1.880249E-2 5.910172E-5 1.565657E-8 1.932519E-4 1.431736E-2 5.592244E-5 1.590909E-8 1.639236E-4 1.081317E-2 5.222298E-5 1.616162E-8 8.732878E-5 7.711210E-3 4.863963E-5 1.641414E-8 5.925603E-5 5.885872E-3 4.657422E-5 1.666667E-8 7.754206E-5 4.534629E-3 4.454485E-5 1.691919E-8 6.620724E-5 3.572323E-3 4.147638E-5 1.717172E-8 2.875211E-5 2.740218E-3 3.860584E-5 1.742424E-8 1.937675E-5 2.186380E-3 3.789059E-5 1.767677E-8 3.284612E-5 1.716037E-3 3.711976E-5 1.792929E-8 2.747417E-5 1.384191E-3 3.477577E-5 1.818182E-8 7.969576E-6 1.089338E-3 3.255525E-5 1.843434E-8 6.498329E-6 8.805445E-4 3.179601E-5 1.868687E-8 1.748637E-5 6.920434E-4 3.092811E-5 1.893939E-8 1.165645E-5 5.637524E-4 2.894277E-5 1.919192E-8 -4.862803E-6 4.478636E-4 2.719522E-5 1.944444E-8 -2.893179E-6 3.582362E-4 2.705229E-5 1.969697E-8 9.869922E-6 2.732722E-4 2.667449E-5 1.994949E-8 3.552289E-6 2.218838E-4 2.481192E-5 2.020202E-8 -1.293662E-5 1.755667E-4 2.323525E-5 2.045455E-8 -7.193970E-6 1.321900E-4 2.315459E-5 2.070707E-8 9.367469E-6 8.973585E-5 2.275873E-5 2.095960E-8 3.032420E-6 7.093037E-5 2.098710E-5 2.121212E-8 -1.356099E-5 5.483457E-5 1.967768E-5 2.146465E-8 -8.106305E-6 3.126647E-5 2.014536E-5 2.171717E-8 6.424737E-6 7.842094E-6 2.009622E-5 2.196970E-8 1.393155E-6 3.232829E-6 1.828107E-5 2.222222E-8 -1.098701E-5 -3.016261E-8 1.707595E-5 2.247475E-8 -5.660330E-6 -1.457751E-5 1.773659E-5 2.272727E-8 5.644941E-6 -2.890416E-5 1.775966E-5 2.297980E-8 -1.999847E-6 -2.712301E-5 1.602698E-5 2.323232E-8 -1.539569E-5 -2.501025E-5 1.491365E-5 2.348485E-8 -8.150100E-6 -3.521001E-5 1.534347E-5 2.373737E-8 4.787214E-6 -4.482579E-5 1.520214E-5 2.398990E-8 -1.373905E-6 -4.034493E-5 1.376789E-5 2.424242E-8 -1.221599E-5 -3.635540E-5 1.303686E-5 2.449495E-8 -5.454713E-6 -4.459821E-5 1.375709E-5 2.474747E-8 4.571764E-6 -5.048795E-5 1.358992E-5 2.500000E-8 -1.649562E-5 -3.567068E-5 1.174839E-5 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 5.783496E-1 9.081594E-1 3.548982E-1 2.525253E-10 5.783505E-1 9.081607E-1 3.548988E-1 5.050505E-10 5.783498E-1 9.081597E-1 3.548983E-1 7.575758E-10 5.783492E-1 9.081593E-1 3.548982E-1 1.010101E-9 5.783494E-1 9.081589E-1 3.548982E-1 1.262626E-9 5.783498E-1 9.081610E-1 3.548982E-1 1.515152E-9 5.783496E-1 9.081634E-1 3.548982E-1 1.767677E-9 5.783493E-1 9.081622E-1 3.548982E-1 2.020202E-9 5.783495E-1 9.081603E-1 3.548982E-1 2.272727E-9 5.783497E-1 9.081613E-1 3.548982E-1 2.525253E-9 5.783495E-1 9.081628E-1 3.548982E-1 2.777778E-9 5.783493E-1 9.081619E-1 3.548982E-1 3.030303E-9 5.783495E-1 9.081608E-1 3.548982E-1 3.282828E-9 5.783496E-1 9.081614E-1 3.548982E-1 3.535354E-9 5.783495E-1 9.081623E-1 3.548982E-1 3.787879E-9 5.783493E-1 9.081616E-1 3.548982E-1 4.040404E-9 5.783495E-1 9.081609E-1 3.548982E-1 4.292929E-9 5.783496E-1 9.081614E-1 3.548983E-1 4.545455E-9 5.783497E-1 9.081619E-1 3.548984E-1 4.797980E-9 5.783498E-1 9.081616E-1 3.548986E-1 5.050505E-9 5.783506E-1 9.081613E-1 3.548987E-1 5.303030E-9 5.783514E-1 9.081623E-1 3.548989E-1 5.555556E-9 5.783523E-1 9.081629E-1 3.548994E-1 5.808081E-9 5.783532E-1 9.081601E-1 3.549012E-1 6.060606E-9 5.783536E-1 9.081579E-1 3.549028E-1 6.313131E-9 5.783542E-1 9.081614E-1 3.549014E-1 6.565657E-9 5.783575E-1 9.081655E-1 3.548999E-1 6.818182E-9 5.783605E-1 9.081699E-1 3.548993E-1 7.070707E-9 5.783588E-1 9.081739E-1 3.549368E-1 7.323232E-9 5.783578E-1 9.081754E-1 3.549817E-1 7.575758E-9 5.783621E-1 9.081771E-1 3.529699E-1 7.828283E-9 5.783700E-1 9.081803E-1 3.789392E-1 8.080808E-9 5.784058E-1 9.081826E-1 9.643303E-1 8.333333E-9 5.785003E-1 9.081797E-1 1.629021E+0 8.585859E-9 5.782580E-1 9.081780E-1 1.836956E+0 8.838384E-9 5.755754E-1 9.081827E-1 1.905585E+0 9.090909E-9 5.719450E-1 9.081901E-1 1.933265E+0 9.343434E-9 5.670573E-1 9.082085E-1 1.941417E+0 9.595960E-9 6.688428E-1 9.082533E-1 1.947049E+0 9.848485E-9 1.044837E+0 9.084819E-1 1.948240E+0 1.010101E-8 1.515207E+0 9.087678E-1 1.948959E+0 1.035354E-8 1.681436E+0 9.089663E-1 1.949281E+0 1.060606E-8 1.734751E+0 9.078042E-1 1.949320E+0 1.085859E-8 1.753500E+0 9.049165E-1 1.949375E+0 1.111111E-8 1.772419E+0 9.014755E-1 1.949437E+0 1.136364E-8 1.784132E+0 8.947971E-1 1.949447E+0 1.161616E-8 1.791347E+0 8.869992E-1 1.949451E+0 1.186869E-8 1.794761E+0 8.792107E-1 1.949486E+0 1.212121E-8 1.797142E+0 8.988905E-1 1.949528E+0 1.237374E-8 1.798223E+0 1.017976E+0 1.949539E+0 1.262626E-8 1.798965E+0 1.242547E+0 1.949543E+0 1.287879E-8 1.799234E+0 1.457564E+0 1.949573E+0 1.313131E-8 1.799393E+0 1.562551E+0 1.949606E+0 1.338384E-8 1.799475E+0 1.608638E+0 1.949613E+0 1.363636E-8 1.799539E+0 1.615291E+0 1.949617E+0 1.388889E-8 1.799563E+0 1.617656E+0 1.949639E+0 1.414141E-8 1.799580E+0 1.619397E+0 1.949663E+0 1.439394E-8 1.799599E+0 1.622093E+0 1.949669E+0 1.464646E-8 1.799617E+0 1.625151E+0 1.949674E+0 1.489899E-8 1.799625E+0 1.630314E+0 1.949692E+0 1.515152E-8 1.799631E+0 1.635630E+0 1.949710E+0 1.540404E-8 1.799643E+0 1.639141E+0 1.949716E+0 1.565657E-8 1.799655E+0 1.642260E+0 1.949721E+0 1.590909E-8 1.799661E+0 1.644173E+0 1.949738E+0 1.616162E-8 1.799668E+0 1.645857E+0 1.949754E+0 1.641414E-8 1.799677E+0 1.646928E+0 1.949758E+0 1.666667E-8 1.799686E+0 1.647873E+0 1.949760E+0 1.691919E-8 1.799692E+0 1.648379E+0 1.949774E+0 1.717172E-8 1.799699E+0 1.648823E+0 1.949787E+0 1.742424E-8 1.799712E+0 1.649122E+0 1.949790E+0 1.767677E-8 1.799724E+0 1.649385E+0 1.949793E+0 1.792929E-8 1.799723E+0 1.649491E+0 1.949804E+0 1.818182E-8 1.799723E+0 1.649585E+0 1.949815E+0 1.843434E-8 1.799731E+0 1.649678E+0 1.949817E+0 1.868687E-8 1.799739E+0 1.649759E+0 1.949821E+0 1.893939E-8 1.799743E+0 1.649768E+0 1.949830E+0 1.919192E-8 1.799748E+0 1.649779E+0 1.949839E+0 1.944444E-8 1.799758E+0 1.649820E+0 1.949841E+0 1.969697E-8 1.799767E+0 1.649853E+0 1.949844E+0 1.994949E-8 1.799767E+0 1.649838E+0 1.949854E+0 2.020202E-8 1.799769E+0 1.649831E+0 1.949863E+0 2.045455E-8 1.799778E+0 1.649861E+0 1.949863E+0 2.070707E-8 1.799785E+0 1.649882E+0 1.949865E+0 2.095960E-8 1.799786E+0 1.649864E+0 1.949873E+0 2.121212E-8 1.799789E+0 1.649854E+0 1.949880E+0 2.146465E-8 1.799799E+0 1.649878E+0 1.949880E+0 2.171717E-8 1.799806E+0 1.649892E+0 1.949882E+0 2.196970E-8 1.799799E+0 1.649876E+0 1.949890E+0 2.222222E-8 1.799797E+0 1.649869E+0 1.949895E+0 2.247475E-8 1.799808E+0 1.649888E+0 1.949896E+0 2.272727E-8 1.799815E+0 1.649899E+0 1.949897E+0 2.297980E-8 1.799814E+0 1.649885E+0 1.949904E+0 2.323232E-8 1.799817E+0 1.649879E+0 1.949908E+0 2.348485E-8 1.799832E+0 1.649896E+0 1.949908E+0 2.373737E-8 1.799839E+0 1.649904E+0 1.949910E+0 2.398990E-8 1.799830E+0 1.649891E+0 1.949916E+0 2.424242E-8 1.799827E+0 1.649888E+0 1.949919E+0 2.449495E-8 1.799835E+0 1.649902E+0 1.949919E+0 2.474747E-8 1.799841E+0 1.649906E+0 1.949921E+0 2.500000E-8 1.799841E+0 1.649891E+0 1.949927E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 2.525253E-10 7.017828E-7 1.113726E-6 4.946414E-7 5.050505E-10 3.769795E-7 9.776081E-7 7.894107E-8 7.575758E-10 5.422308E-8 5.600005E-7 0.0 1.010101E-9 0.0 8.607952E-8 0.0 1.262626E-9 0.0 0.0 0.0 1.515152E-9 0.0 0.0 0.0 1.767677E-9 0.0 0.0 0.0 2.020202E-9 0.0 0.0 0.0 2.272727E-9 0.0 0.0 0.0 2.525253E-9 0.0 0.0 0.0 2.777778E-9 0.0 0.0 0.0 3.030303E-9 0.0 1.634300E-8 0.0 3.282828E-9 0.0 2.511375E-7 0.0 3.535354E-9 0.0 5.102238E-7 0.0 3.787879E-9 0.0 6.169626E-7 0.0 4.040404E-9 0.0 6.918637E-7 -2.468139E-8 4.292929E-9 0.0 6.913481E-7 -2.967937E-7 4.545455E-9 0.0 6.498936E-7 -5.876777E-7 4.797980E-9 0.0 3.425091E-7 -7.214292E-7 5.050505E-9 -7.632985E-7 -2.979541E-8 -8.964999E-7 5.303030E-9 -1.527493E-6 -6.355542E-7 -1.572655E-6 5.555556E-9 -1.858610E-6 -1.352622E-6 -2.101492E-6 5.808081E-9 -2.190999E-6 -2.673246E-6 -1.109837E-6 6.060606E-9 -2.561857E-6 -3.859501E-6 -2.162233E-7 6.313131E-9 -2.886686E-6 -3.705110E-6 -1.092892E-6 6.565657E-9 -2.372368E-6 -3.360509E-6 -1.104738E-6 6.818182E-9 -1.960174E-6 -2.646840E-6 5.280876E-6 7.070707E-9 -2.864254E-6 -2.080302E-6 7.575874E-5 7.323232E-9 -3.545554E-6 -2.535877E-6 7.748087E-4 7.575758E-9 -2.028112E-6 -3.082318E-6 1.297462E-3 7.828283E-9 -4.688177E-6 -3.719374E-6 -7.296379E-3 8.080808E-9 -4.046990E-5 -4.017621E-6 -6.036180E-2 8.333333E-9 -2.305436E-5 -2.590410E-6 -7.956436E-2 8.585859E-9 5.278628E-4 -7.988155E-7 1.624746E-1 8.838384E-9 1.068559E-3 2.326116E-6 6.241137E-1 9.090909E-9 1.516399E-3 -3.430404E-6 1.005114E+0 9.343434E-9 1.040564E-3 -4.896613E-5 1.181127E+0 9.595960E-9 -8.550489E-3 -9.350269E-5 1.269289E+0 9.848485E-9 -3.833589E-2 -8.784733E-5 1.306746E+0 1.010101E-8 -6.419663E-2 9.502677E-5 1.315426E+0 1.035354E-8 -4.311174E-2 3.359088E-4 1.322592E+0 1.060606E-8 2.829263E-2 7.465522E-4 1.325574E+0 1.085859E-8 1.968474E-1 1.058546E-3 1.326905E+0 1.111111E-8 3.848588E-1 1.323659E-3 1.327664E+0 1.136364E-8 5.397255E-1 1.383200E-3 1.328086E+0 1.161616E-8 6.575296E-1 1.423482E-3 1.328426E+0 1.186869E-8 7.209280E-1 1.283247E-3 1.328872E+0 1.212121E-8 7.691574E-1 -1.396111E-3 1.329343E+0 1.237374E-8 7.898204E-1 -9.790978E-3 1.329770E+0 1.262626E-8 8.034394E-1 -2.643080E-2 1.330185E+0 1.287879E-8 8.091278E-1 -3.638032E-2 1.330557E+0 1.313131E-8 8.129006E-1 -3.332824E-2 1.330918E+0 1.338384E-8 8.144287E-1 -2.941662E-2 1.331266E+0 1.363636E-8 8.154459E-1 -2.360593E-2 1.331609E+0 1.388889E-8 8.158402E-1 -1.466166E-2 1.331929E+0 1.414141E-8 8.161039E-1 7.556561E-3 1.332244E+0 1.439394E-8 8.162287E-1 4.800049E-2 1.332541E+0 1.464646E-8 8.163248E-1 9.936541E-2 1.332833E+0 1.489899E-8 8.163724E-1 1.645511E-1 1.333107E+0 1.515152E-8 8.164114E-1 2.239785E-1 1.333378E+0 1.540404E-8 8.164417E-1 2.766843E-1 1.333632E+0 1.565657E-8 8.164670E-1 3.199846E-1 1.333883E+0 1.590909E-8 8.164577E-1 3.531524E-1 1.334120E+0 1.616162E-8 8.164524E-1 3.790657E-1 1.334354E+0 1.641414E-8 8.165167E-1 3.977650E-1 1.334573E+0 1.666667E-8 8.165807E-1 4.118831E-1 1.334788E+0 1.691919E-8 8.165813E-1 4.217960E-1 1.334992E+0 1.717172E-8 8.165770E-1 4.291003E-1 1.335193E+0 1.742424E-8 8.165827E-1 4.341952E-1 1.335383E+0 1.767677E-8 8.165884E-1 4.378612E-1 1.335570E+0 1.792929E-8 8.165881E-1 4.404110E-1 1.335747E+0 1.818182E-8 8.165897E-1 4.421837E-1 1.335922E+0 1.843434E-8 8.166063E-1 4.433968E-1 1.336087E+0 1.868687E-8 8.166199E-1 4.442199E-1 1.336249E+0 1.893939E-8 8.166099E-1 4.447845E-1 1.336403E+0 1.919192E-8 8.166030E-1 4.451391E-1 1.336554E+0 1.944444E-8 8.166192E-1 4.453658E-1 1.336695E+0 1.969697E-8 8.166322E-1 4.454919E-1 1.336835E+0 1.994949E-8 8.166249E-1 4.455617E-1 1.336968E+0 2.020202E-8 8.166205E-1 4.455770E-1 1.337099E+0 2.045455E-8 8.166323E-1 4.455645E-1 1.337222E+0 2.070707E-8 8.166408E-1 4.455229E-1 1.337344E+0 2.095960E-8 8.166352E-1 4.454678E-1 1.337461E+0 2.121212E-8 8.166326E-1 4.453907E-1 1.337575E+0 2.146465E-8 8.166413E-1 4.453043E-1 1.337681E+0 2.171717E-8 8.166472E-1 4.452283E-1 1.337789E+0 2.196970E-8 8.166431E-1 4.451563E-1 1.337902E+0 2.222222E-8 8.166417E-1 4.450613E-1 1.338008E+0 2.247475E-8 8.166483E-1 4.449583E-1 1.338091E+0 2.272727E-8 8.166523E-1 4.448702E-1 1.338174E+0 2.297980E-8 8.166493E-1 4.447867E-1 1.338257E+0 2.323232E-8 8.166486E-1 4.446690E-1 1.338341E+0 2.348485E-8 8.166538E-1 4.445419E-1 1.338423E+0 2.373737E-8 8.166566E-1 4.444707E-1 1.338507E+0 2.398990E-8 8.166543E-1 4.444135E-1 1.338591E+0 2.424242E-8 8.166541E-1 4.443183E-1 1.338669E+0 2.449495E-8 8.166581E-1 4.442148E-1 1.338733E+0 2.474747E-8 8.166591E-1 4.441459E-1 1.338796E+0 2.500000E-8 8.166545E-1 4.440835E-1 1.338856E+0 | |[End data_o | |====================================================================== | [Model] cntrl Model_type Input Vinh=1.35 Vinl=.45 C_comp 2p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -7.811156E-1 -8.274872E-1 -7.358308E-1 -1.700000E+0 -6.947867E-1 -7.412032E-1 -6.491300E-1 -1.600000E+0 -6.088035E-1 -6.552799E-1 -5.627508E-1 -1.500000E+0 -5.232659E-1 -5.698124E-1 -4.767969E-1 -1.400000E+0 -4.383247E-1 -4.849390E-1 -3.914332E-1 -1.300000E+0 -3.542253E-1 -4.008734E-1 -3.069477E-1 -1.200000E+0 -2.713816E-1 -3.179539E-1 -2.238762E-1 -1.100000E+0 -1.906171E-1 -2.367911E-1 -1.434659E-1 -1.000000E+0 -1.138516E-1 -1.586076E-1 -6.956250E-2 -9.000000E-1 -4.698556E-2 -8.634272E-2 -1.967624E-2 -8.000000E-1 -9.589999E-3 -2.874972E-2 -9.095435E-3 -7.000000E-1 -2.787626E-3 -4.000038E-3 -4.416166E-3 -6.000000E-1 -7.296551E-4 -5.529072E-4 -1.263677E-3 -5.000000E-1 -8.800214E-5 -7.175257E-5 -1.312158E-4 -4.000000E-1 -5.556377E-6 -6.790008E-6 -4.839762E-6 -3.000000E-1 -2.153885E-7 -4.651081E-7 -8.126409E-8 -2.000000E-1 -5.968417E-9 -2.397890E-8 -8.982405E-10 -1.000000E-1 -1.266164E-10 -9.522763E-10 -9.548584E-12 2.220446E-16 -3.165829E-12 -2.096711E-11 -1.980678E-12 1.000000E-1 -7.098766E-13 9.802159E-12 -1.536549E-12 2.000000E-1 -1.922906E-13 1.236622E-11 -1.134537E-12 3.000000E-1 2.555733E-13 1.347389E-11 -7.334133E-13 4.000000E-1 6.945555E-13 1.439959E-11 -3.326228E-13 5.000000E-1 1.130207E-12 1.527622E-11 6.883383E-14 6.000000E-1 1.564526E-12 1.613154E-11 4.694023E-13 7.000000E-1 1.999734E-12 1.697709E-11 8.708589E-13 8.000000E-1 2.433165E-12 1.781775E-11 1.270983E-12 9.000000E-1 2.866152E-12 1.865530E-11 1.672440E-12 1.000000E+0 3.299583E-12 1.949019E-11 2.073008E-12 1.100000E+0 3.733014E-12 2.032507E-11 2.473577E-12 1.200000E+0 4.166445E-12 2.115641E-11 2.874145E-12 1.300000E+0 4.598988E-12 2.198952E-11 3.275602E-12 1.400000E+0 5.032419E-12 2.282263E-11 3.677059E-12 1.500000E+0 5.466738E-12 2.365397E-11 4.076739E-12 1.600000E+0 5.900169E-12 2.448619E-11 4.477307E-12 1.700000E+0 6.333600E-12 2.531664E-11 4.878764E-12 1.800000E+0 6.766143E-12 2.614708E-11 5.280221E-12 | [POWER Clamp] 0.0 6.766143E-12 2.490097E-11 5.880629E-12 -10.000000E-2 7.199574E-12 2.573053E-11 6.281198E-12 -2.000000E-1 7.633005E-12 2.656275E-11 6.682654E-12 -3.000000E-1 8.068213E-12 2.739320E-11 7.084111E-12 -4.000000E-1 8.498091E-12 2.822631E-11 7.483791E-12 -5.000000E-1 8.933298E-12 2.905409E-11 7.887024E-12 -6.000000E-1 9.364953E-12 2.988720E-11 8.286705E-12 -7.000000E-1 9.800161E-12 3.071854E-11 8.688161E-12 -8.000000E-1 1.023359E-11 3.155343E-11 9.087842E-12 -9.000000E-1 1.066525E-11 3.238299E-11 9.489298E-12 -10.000000E-1 1.110223E-11 3.322143E-11 9.888978E-12 -1.100000E+0 1.153389E-11 3.405631E-11 1.029043E-11 -1.200000E+0 1.197087E-11 3.489475E-11 1.069189E-11 -1.300000E+0 1.240252E-11 3.573497E-11 1.109157E-11 -1.400000E+0 1.284128E-11 3.657874E-11 1.149303E-11 -1.500000E+0 1.327471E-11 3.742251E-11 1.189448E-11 -1.600000E+0 1.370815E-11 3.827516E-11 1.229594E-11 -1.700000E+0 1.414691E-11 3.912959E-11 1.269740E-11 -1.800000E+0 1.458744E-11 3.999112E-11 1.309530E-11 | |[End cntrl | |====================================================================== | [Model] data_i1 Model_type Input Vinh=1.35 Vinl=.45 C_comp 2p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -7.811156E-1 -8.274872E-1 -7.358308E-1 -1.700000E+0 -6.947867E-1 -7.412032E-1 -6.491300E-1 -1.600000E+0 -6.088035E-1 -6.552799E-1 -5.627508E-1 -1.500000E+0 -5.232659E-1 -5.698124E-1 -4.767969E-1 -1.400000E+0 -4.383247E-1 -4.849390E-1 -3.914332E-1 -1.300000E+0 -3.542253E-1 -4.008734E-1 -3.069477E-1 -1.200000E+0 -2.713816E-1 -3.179539E-1 -2.238762E-1 -1.100000E+0 -1.906171E-1 -2.367911E-1 -1.434659E-1 -1.000000E+0 -1.138516E-1 -1.586076E-1 -6.956250E-2 -9.000000E-1 -4.698556E-2 -8.634272E-2 -1.967624E-2 -8.000000E-1 -9.589999E-3 -2.874972E-2 -9.095435E-3 -7.000000E-1 -2.787626E-3 -4.000038E-3 -4.416166E-3 -6.000000E-1 -7.296551E-4 -5.529072E-4 -1.263677E-3 -5.000000E-1 -8.800214E-5 -7.175257E-5 -1.312158E-4 -4.000000E-1 -5.556377E-6 -6.790008E-6 -4.839762E-6 -3.000000E-1 -2.153885E-7 -4.651081E-7 -8.126409E-8 -2.000000E-1 -5.968417E-9 -2.397890E-8 -8.982405E-10 -1.000000E-1 -1.266164E-10 -9.522763E-10 -9.548584E-12 2.220446E-16 -3.165829E-12 -2.096711E-11 -1.980678E-12 1.000000E-1 -7.098766E-13 9.802159E-12 -1.536549E-12 2.000000E-1 -1.922906E-13 1.236622E-11 -1.134537E-12 3.000000E-1 2.555733E-13 1.347389E-11 -7.334133E-13 4.000000E-1 6.945555E-13 1.439959E-11 -3.326228E-13 5.000000E-1 1.130207E-12 1.527622E-11 6.883383E-14 6.000000E-1 1.564526E-12 1.613154E-11 4.694023E-13 7.000000E-1 1.999734E-12 1.697709E-11 8.708589E-13 8.000000E-1 2.433165E-12 1.781775E-11 1.270983E-12 9.000000E-1 2.866152E-12 1.865530E-11 1.672440E-12 1.000000E+0 3.299583E-12 1.949019E-11 2.073008E-12 1.100000E+0 3.733014E-12 2.032507E-11 2.473577E-12 1.200000E+0 4.166445E-12 2.115641E-11 2.874145E-12 1.300000E+0 4.598988E-12 2.198952E-11 3.275602E-12 1.400000E+0 5.032419E-12 2.282263E-11 3.677059E-12 1.500000E+0 5.466738E-12 2.365397E-11 4.076739E-12 1.600000E+0 5.900169E-12 2.448619E-11 4.477307E-12 1.700000E+0 6.333600E-12 2.531664E-11 4.878764E-12 1.800000E+0 6.766143E-12 2.614708E-11 5.280221E-12 | [POWER Clamp] 0.0 6.766143E-12 2.490097E-11 5.880629E-12 -10.000000E-2 7.199574E-12 2.573053E-11 6.281198E-12 -2.000000E-1 7.633005E-12 2.656275E-11 6.682654E-12 -3.000000E-1 8.068213E-12 2.739320E-11 7.084111E-12 -4.000000E-1 8.498091E-12 2.822631E-11 7.483791E-12 -5.000000E-1 8.933298E-12 2.905409E-11 7.887024E-12 -6.000000E-1 9.364953E-12 2.988720E-11 8.286705E-12 -7.000000E-1 9.800161E-12 3.071854E-11 8.688161E-12 -8.000000E-1 1.023359E-11 3.155343E-11 9.087842E-12 -9.000000E-1 1.066525E-11 3.238299E-11 9.489298E-12 -10.000000E-1 1.110223E-11 3.322143E-11 9.888978E-12 -1.100000E+0 1.153389E-11 3.405631E-11 1.029043E-11 -1.200000E+0 1.197087E-11 3.489475E-11 1.069189E-11 -1.300000E+0 1.240252E-11 3.573497E-11 1.109157E-11 -1.400000E+0 1.284128E-11 3.657874E-11 1.149303E-11 -1.500000E+0 1.327471E-11 3.742251E-11 1.189448E-11 -1.600000E+0 1.370815E-11 3.827516E-11 1.229594E-11 -1.700000E+0 1.414691E-11 3.912959E-11 1.269740E-11 -1.800000E+0 1.458744E-11 3.999112E-11 1.309530E-11 | |[End data_i1 | |====================================================================== | [Model] data_i2 Model_type Input Vinh=1.35 Vinl=.45 C_comp 2p NA NA [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -7.811156E-1 -8.274872E-1 -7.358308E-1 -1.700000E+0 -6.947867E-1 -7.412032E-1 -6.491300E-1 -1.600000E+0 -6.088035E-1 -6.552799E-1 -5.627508E-1 -1.500000E+0 -5.232659E-1 -5.698124E-1 -4.767969E-1 -1.400000E+0 -4.383247E-1 -4.849390E-1 -3.914332E-1 -1.300000E+0 -3.542253E-1 -4.008734E-1 -3.069477E-1 -1.200000E+0 -2.713816E-1 -3.179539E-1 -2.238762E-1 -1.100000E+0 -1.906171E-1 -2.367911E-1 -1.434659E-1 -1.000000E+0 -1.138516E-1 -1.586076E-1 -6.956250E-2 -9.000000E-1 -4.698556E-2 -8.634272E-2 -1.967624E-2 -8.000000E-1 -9.589999E-3 -2.874972E-2 -9.095435E-3 -7.000000E-1 -2.787626E-3 -4.000038E-3 -4.416166E-3 -6.000000E-1 -7.296551E-4 -5.529072E-4 -1.263677E-3 -5.000000E-1 -8.800214E-5 -7.175257E-5 -1.312158E-4 -4.000000E-1 -5.556377E-6 -6.790008E-6 -4.839762E-6 -3.000000E-1 -2.153885E-7 -4.651081E-7 -8.126409E-8 -2.000000E-1 -5.968417E-9 -2.397890E-8 -8.982405E-10 -1.000000E-1 -1.266164E-10 -9.522763E-10 -9.548584E-12 2.220446E-16 -3.165829E-12 -2.096711E-11 -1.980678E-12 1.000000E-1 -7.098766E-13 9.802159E-12 -1.536549E-12 2.000000E-1 -1.922906E-13 1.236622E-11 -1.134537E-12 3.000000E-1 2.555733E-13 1.347389E-11 -7.334133E-13 4.000000E-1 6.945555E-13 1.439959E-11 -3.326228E-13 5.000000E-1 1.130207E-12 1.527622E-11 6.883383E-14 6.000000E-1 1.564526E-12 1.613154E-11 4.694023E-13 7.000000E-1 1.999734E-12 1.697709E-11 8.708589E-13 8.000000E-1 2.433165E-12 1.781775E-11 1.270983E-12 9.000000E-1 2.866152E-12 1.865530E-11 1.672440E-12 1.000000E+0 3.299583E-12 1.949019E-11 2.073008E-12 1.100000E+0 3.733014E-12 2.032507E-11 2.473577E-12 1.200000E+0 4.166445E-12 2.115641E-11 2.874145E-12 1.300000E+0 4.598988E-12 2.198952E-11 3.275602E-12 1.400000E+0 5.032419E-12 2.282263E-11 3.677059E-12 1.500000E+0 5.466738E-12 2.365397E-11 4.076739E-12 1.600000E+0 5.900169E-12 2.448619E-11 4.477307E-12 1.700000E+0 6.333600E-12 2.531664E-11 4.878764E-12 1.800000E+0 6.766143E-12 2.614708E-11 5.280221E-12 | [POWER Clamp] 0.0 6.766143E-12 2.490097E-11 5.880629E-12 -10.000000E-2 7.199574E-12 2.573053E-11 6.281198E-12 -2.000000E-1 7.633005E-12 2.656275E-11 6.682654E-12 -3.000000E-1 8.068213E-12 2.739320E-11 7.084111E-12 -4.000000E-1 8.498091E-12 2.822631E-11 7.483791E-12 -5.000000E-1 8.933298E-12 2.905409E-11 7.887024E-12 -6.000000E-1 9.364953E-12 2.988720E-11 8.286705E-12 -7.000000E-1 9.800161E-12 3.071854E-11 8.688161E-12 -8.000000E-1 1.023359E-11 3.155343E-11 9.087842E-12 -9.000000E-1 1.066525E-11 3.238299E-11 9.489298E-12 -10.000000E-1 1.110223E-11 3.322143E-11 9.888978E-12 -1.100000E+0 1.153389E-11 3.405631E-11 1.029043E-11 -1.200000E+0 1.197087E-11 3.489475E-11 1.069189E-11 -1.300000E+0 1.240252E-11 3.573497E-11 1.109157E-11 -1.400000E+0 1.284128E-11 3.657874E-11 1.149303E-11 -1.500000E+0 1.327471E-11 3.742251E-11 1.189448E-11 -1.600000E+0 1.370815E-11 3.827516E-11 1.229594E-11 -1.700000E+0 1.414691E-11 3.912959E-11 1.269740E-11 -1.800000E+0 1.458744E-11 3.999112E-11 1.309530E-11 | |[End data_i2 | |====================================================================== [End]