|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ14 | TinyLogic(tm) UHS Inverter with Schmitt Trigger Inputs | SC70 5-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz14p5_165.ibs | [File Rev] 1.0 | [Date] 4/2/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] nc7sz14p5 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 nc NC 32m 1.01n 0.13p 2 a data_i 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y data_o 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=1.35 Vinl=.45 C_comp 4p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -1.199552E-4 -9.598154E-5 -1.540489E-4 -1.700000E+0 -1.066767E-4 -8.558672E-5 -1.363321E-4 -1.600000E+0 -9.345912E-5 -7.524630E-5 -1.186846E-4 -1.500000E+0 -8.031961E-5 -6.497508E-5 -1.011275E-4 -1.400000E+0 -6.728398E-5 -5.479472E-5 -8.369297E-5 -1.300000E+0 -5.439355E-5 -4.473917E-5 -6.643491E-5 -1.200000E+0 -4.171676E-5 -3.486284E-5 -4.944749E-5 -1.100000E+0 -2.938563E-5 -2.526552E-5 -3.292869E-5 -1.000000E+0 -1.769242E-5 -1.615079E-5 -1.738730E-5 -9.000000E-1 -7.451536E-6 -8.011443E-6 -4.682248E-6 -8.000000E-1 -1.181359E-6 -2.180445E-6 -1.798693E-7 -7.000000E-1 -5.285314E-8 -2.170747E-7 -2.475477E-9 -6.000000E-1 -1.814476E-9 -1.367527E-8 -3.326466E-11 -5.000000E-1 -6.200115E-11 -8.202992E-10 -9.308971E-13 -4.000000E-1 -2.484384E-12 -4.939238E-11 -4.056841E-13 -3.000000E-1 -3.706399E-13 -3.226752E-12 -3.000750E-13 -2.000000E-1 -2.023914E-13 -3.742869E-13 -2.000010E-13 -1.000000E-1 -1.000784E-13 -1.098265E-13 -1.000000E-13 2.220446E-16 2.220654E-28 2.258903E-28 2.220446E-28 1.000000E-1 1.000027E-13 1.005871E-13 10.000000E-14 2.000000E-1 2.000027E-13 2.006222E-13 2.000000E-13 3.000000E-1 3.000027E-13 3.006243E-13 3.000000E-13 4.000000E-1 4.000027E-13 4.006244E-13 4.000000E-13 5.000000E-1 5.000027E-13 5.006244E-13 5.000000E-13 6.000000E-1 6.000028E-13 6.006244E-13 6.000000E-13 7.000000E-1 7.000027E-13 7.006244E-13 7.000000E-13 8.000000E-1 8.000027E-13 8.006244E-13 8.000000E-13 9.000000E-1 9.000027E-13 9.006244E-13 9.000000E-13 1.000000E+0 1.000003E-12 1.000624E-12 10.000000E-13 1.100000E+0 1.100003E-12 1.100624E-12 1.100000E-12 1.200000E+0 1.200003E-12 1.200624E-12 1.200000E-12 1.300000E+0 1.300003E-12 1.300624E-12 1.300000E-12 1.400000E+0 1.400003E-12 1.400624E-12 1.400000E-12 1.500000E+0 1.500003E-12 1.500624E-12 1.500000E-12 1.600000E+0 1.600003E-12 1.600624E-12 1.600000E-12 1.700000E+0 1.700003E-12 1.700624E-12 1.700000E-12 1.800000E+0 1.800003E-12 1.800624E-12 1.800000E-12 | [POWER Clamp] 0.0 1.800003E-12 1.650624E-12 1.950000E-12 -10.000000E-2 1.900003E-12 1.750624E-12 2.050000E-12 -2.000000E-1 2.000003E-12 1.850624E-12 2.150000E-12 -3.000000E-1 2.100003E-12 1.950624E-12 2.250000E-12 -4.000000E-1 2.200003E-12 2.050624E-12 2.350000E-12 -5.000000E-1 2.300003E-12 2.150624E-12 2.450000E-12 -6.000000E-1 2.400003E-12 2.250624E-12 2.550000E-12 -7.000000E-1 2.500003E-12 2.350624E-12 2.650000E-12 -8.000000E-1 2.600003E-12 2.450624E-12 2.750000E-12 -9.000000E-1 2.700003E-12 2.550624E-12 2.850000E-12 -10.000000E-1 2.800003E-12 2.650624E-12 2.950000E-12 -1.100000E+0 2.900003E-12 2.750624E-12 3.050000E-12 -1.200000E+0 3.000003E-12 2.850624E-12 3.150000E-12 -1.300000E+0 3.100003E-12 2.950624E-12 3.250000E-12 -1.400000E+0 3.200003E-12 3.050624E-12 3.350000E-12 -1.500000E+0 3.300003E-12 3.150624E-12 3.450000E-12 -1.600000E+0 3.400003E-12 3.250624E-12 3.550000E-12 -1.700000E+0 3.500003E-12 3.350624E-12 3.650000E-12 -1.800000E+0 3.600003E-12 3.450624E-12 3.750000E-12 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 1.448041E-1 9.749495E-2 2.002166E-1 -1.700000E+0 1.354032E-1 9.452910E-2 1.880358E-1 -1.600000E+0 1.259364E-1 8.768829E-2 1.758556E-1 -1.500000E+0 1.165420E-1 8.077407E-2 1.637184E-1 -1.400000E+0 1.072645E-1 7.396484E-2 1.516536E-1 -1.300000E+0 9.813148E-2 6.730018E-2 1.396873E-1 -1.200000E+0 8.916585E-2 6.080065E-2 1.278465E-1 -1.100000E+0 8.038942E-2 5.448211E-2 1.161606E-1 -10.000000E-1 7.182426E-2 4.835962E-2 1.046629E-1 -9.000000E-1 6.349460E-2 4.244892E-2 9.339606E-2 -8.000000E-1 5.542307E-2 3.676797E-2 8.229136E-2 -7.000000E-1 4.755461E-2 3.131587E-2 7.117395E-2 -6.000000E-1 3.982848E-2 2.606246E-2 6.003525E-2 -5.000000E-1 3.219955E-2 2.099331E-2 4.908470E-2 -4.000000E-1 2.483703E-2 1.608673E-2 3.839849E-2 -3.000000E-1 1.786129E-2 1.142866E-2 2.804927E-2 -2.000000E-1 1.134137E-2 7.150305E-3 1.812441E-2 -10.000000E-2 5.355969E-3 3.318272E-3 8.730559E-3 0.0 1.745049E-11 2.434701E-10 5.349388E-11 1.000000E-1 -4.683399E-3 -2.824098E-3 -7.818418E-3 2.000000E-1 -8.729832E-3 -5.227956E-3 -1.459771E-2 3.000000E-1 -1.214733E-2 -7.215279E-3 -2.036425E-2 4.000000E-1 -1.494548E-2 -8.791472E-3 -2.514598E-2 5.000000E-1 -1.713790E-2 -9.966595E-3 -2.897537E-2 6.000000E-1 -1.874931E-2 -1.076402E-2 -3.189811E-2 7.000000E-1 -1.983396E-2 -1.124030E-2 -3.399577E-2 8.000000E-1 -2.050510E-2 -1.149926E-2 -3.542567E-2 9.000000E-1 -2.092534E-2 -1.165049E-2 -3.641977E-2 1.000000E+0 -2.122793E-2 -1.175824E-2 -3.718306E-2 1.100000E+0 -2.147972E-2 -1.184839E-2 -3.782727E-2 1.200000E+0 -2.170713E-2 -1.193043E-2 -3.840052E-2 1.300000E+0 -2.192048E-2 -1.200808E-2 -3.892410E-2 1.400000E+0 -2.212423E-2 -1.208297E-2 -3.940904E-2 1.500000E+0 -2.232058E-2 -1.215588E-2 -3.986207E-2 1.600000E+0 -2.251075E-2 -1.222724E-2 -4.028785E-2 1.700000E+0 -2.269552E-2 -1.229730E-2 -4.068991E-2 1.800000E+0 -2.287543E-2 -1.236625E-2 -4.107107E-2 1.900000E+0 -2.305090E-2 -1.243462E-2 -4.143364E-2 2.000000E+0 -2.322225E-2 -1.250842E-2 -4.177956E-2 2.100000E+0 -2.339019E-2 -1.264317E-2 -4.211051E-2 2.200000E+0 -2.356216E-2 -1.314434E-2 -4.242794E-2 2.300000E+0 -2.382173E-2 -1.494068E-2 -4.273348E-2 2.400000E+0 -2.461935E-2 -3.021561E-2 -4.303988E-2 2.500000E+0 -2.656743E-2 -1.889672E-1 -4.352428E-2 2.600000E+0 -3.454507E-2 -6.175687E-1 -4.500720E-2 2.700000E+0 -1.610035E-1 -1.174710E+0 -4.793612E-2 2.800000E+0 -5.873757E-1 -1.782520E+0 -5.279938E-2 2.900000E+0 -1.146538E+0 -2.415332E+0 -1.336001E-1 3.000000E+0 -1.751684E+0 -3.062699E+0 -5.558703E-1 3.100000E+0 -2.378358E+0 -3.719485E+0 -1.126255E+0 3.200000E+0 -3.017243E+0 -4.382873E+0 -1.738471E+0 3.300000E+0 -3.663994E+0 -5.051094E+0 -2.368812E+0 3.400000E+0 -4.316156E+0 -5.723011E+0 -3.009212E+0 3.500000E+0 -4.972278E+0 -6.397843E+0 -3.655881E+0 3.600000E+0 -5.631421E+0 -7.075032E+0 -4.306851E+0 | [Pulldown] -1.800000E+0 -5.608348E+0 -6.048590E+0 -5.245698E+0 -1.700000E+0 -4.949652E+0 -5.375410E+0 -4.590986E+0 -1.600000E+0 -4.294072E+0 -4.705564E+0 -3.939122E+0 -1.500000E+0 -3.642590E+0 -4.040012E+0 -3.291115E+0 -1.400000E+0 -2.996740E+0 -3.380195E+0 -2.648614E+0 -1.300000E+0 -2.359139E+0 -2.728440E+0 -2.014665E+0 -1.200000E+0 -1.734481E+0 -2.088633E+0 -1.395361E+0 -1.100000E+0 -1.133032E+0 -1.468350E+0 -8.067986E-1 -1.000000E+0 -5.825737E-1 -8.845758E-1 -3.110682E-1 -9.000000E-1 -1.830398E-1 -3.847803E-1 -1.271349E-1 -8.000000E-1 -8.027996E-2 -1.006238E-1 -1.119896E-1 -7.000000E-1 -6.797823E-2 -4.882427E-2 -1.007163E-1 -6.000000E-1 -5.875901E-2 -3.979249E-2 -8.861870E-2 -5.000000E-1 -4.930859E-2 -3.285073E-2 -7.569358E-2 -4.000000E-1 -3.961045E-2 -2.597029E-2 -6.198174E-2 -3.000000E-1 -2.973085E-2 -1.913923E-2 -4.752100E-2 -2.000000E-1 -1.975466E-2 -1.244710E-2 -3.234491E-2 -1.000000E-1 -9.793516E-3 -6.014206E-3 -1.648868E-2 2.220446E-16 -5.964724E-11 -6.655796E-11 7.995602E-10 1.000000E-1 8.867559E-3 5.277126E-3 1.533039E-2 2.000000E-1 1.627746E-2 9.676444E-3 2.798878E-2 3.000000E-1 2.236151E-2 1.326258E-2 3.827773E-2 4.000000E-1 2.723656E-2 1.609798E-2 4.644132E-2 5.000000E-1 3.100975E-2 1.824832E-2 5.267783E-2 6.000000E-1 3.379318E-2 1.979366E-2 5.718369E-2 7.000000E-1 3.573287E-2 2.084280E-2 6.023612E-2 8.000000E-1 3.702571E-2 2.153049E-2 6.221889E-2 9.000000E-1 3.788200E-2 2.198483E-2 6.351389E-2 1.000000E+0 3.846837E-2 2.229859E-2 6.439762E-2 1.100000E+0 3.889189E-2 2.252829E-2 6.503682E-2 1.200000E+0 3.921527E-2 2.270624E-2 6.552605E-2 1.300000E+0 3.947472E-2 2.285095E-2 6.591927E-2 1.400000E+0 3.969164E-2 2.297338E-2 6.624836E-2 1.500000E+0 3.987917E-2 2.308030E-2 6.653288E-2 1.600000E+0 4.004569E-2 2.317604E-2 6.678539E-2 1.700000E+0 4.019674E-2 2.326349E-2 6.701422E-2 1.800000E+0 4.033610E-2 2.334464E-2 6.722510E-2 1.900000E+0 4.046644E-2 2.342092E-2 6.742207E-2 2.000000E+0 4.058969E-2 2.349363E-2 6.760806E-2 2.100000E+0 4.070727E-2 2.356756E-2 6.778525E-2 2.200000E+0 4.082025E-2 2.365192E-2 6.795528E-2 2.300000E+0 4.092988E-2 2.374571E-2 6.811944E-2 2.400000E+0 4.104581E-2 2.386953E-2 6.827872E-2 2.500000E+0 4.118347E-2 2.417510E-2 6.843398E-2 2.600000E+0 4.134578E-2 2.475638E-2 6.858639E-2 2.700000E+0 4.176047E-2 2.545243E-2 6.875586E-2 2.800000E+0 4.268755E-2 2.613878E-2 6.896841E-2 2.900000E+0 4.385435E-2 2.674061E-2 6.940318E-2 3.000000E+0 4.506676E-2 2.720508E-2 7.076677E-2 3.100000E+0 4.620317E-2 2.748500E-2 7.266104E-2 3.200000E+0 4.717518E-2 2.752576E-2 7.473863E-2 3.300000E+0 4.790629E-2 2.726024E-2 7.679274E-2 3.400000E+0 4.831236E-2 2.695028E-2 7.868335E-2 3.500000E+0 4.827422E-2 2.633186E-2 8.030111E-2 3.600000E+0 4.759207E-2 2.526516E-2 8.153967E-2 | [Ramp] dV/dt_r 6.461E-1/4.501E-10 3.828E-1/7.141E-10 9.431E-1/2.925E-10 dV/dt_f 8.180E-1/2.050E-9 4.165E-1/2.539E-9 1.013E+0/1.175E-9 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.800000E+0 1.650000E+0 1.950000E+0 2.020202E-10 1.800002E+0 1.650002E+0 1.950001E+0 4.040404E-10 1.800001E+0 1.650002E+0 1.950000E+0 6.060606E-10 1.800000E+0 1.650001E+0 1.950000E+0 8.080808E-10 1.800000E+0 1.650000E+0 1.950000E+0 1.010101E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.212121E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.414141E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.616162E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.818182E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.020202E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.222222E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.424242E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.626263E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.828283E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.030303E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.232323E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.434343E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.636364E-9 1.800000E+0 1.650000E+0 1.950000E+0 3.838384E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.040404E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.242424E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.444444E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.646465E-9 1.800000E+0 1.650000E+0 1.950000E+0 4.848485E-9 1.800000E+0 1.650000E+0 1.950000E+0 5.050505E-9 1.799999E+0 1.650000E+0 1.950000E+0 5.252525E-9 1.799999E+0 1.650000E+0 1.950000E+0 5.454545E-9 1.800000E+0 1.650000E+0 1.950000E+0 5.656566E-9 1.800000E+0 1.649999E+0 1.950000E+0 5.858586E-9 1.800001E+0 1.649998E+0 1.950000E+0 6.060606E-9 1.800000E+0 1.649998E+0 1.950000E+0 6.262626E-9 1.800000E+0 1.650000E+0 1.950001E+0 6.464646E-9 1.800000E+0 1.650002E+0 1.950000E+0 6.666667E-9 1.800000E+0 1.650002E+0 1.949999E+0 6.868687E-9 1.800000E+0 1.650000E+0 1.949999E+0 7.070707E-9 1.800000E+0 1.649998E+0 1.949999E+0 7.272727E-9 1.799999E+0 1.650000E+0 1.950000E+0 7.474747E-9 1.799999E+0 1.650001E+0 1.949996E+0 7.676768E-9 1.799998E+0 1.650000E+0 1.949973E+0 7.878788E-9 1.799996E+0 1.649997E+0 1.949940E+0 8.080808E-9 1.799990E+0 1.649995E+0 1.949882E+0 8.282828E-9 1.799976E+0 1.649994E+0 1.950124E+0 8.484848E-9 1.799963E+0 1.649992E+0 1.950504E+0 8.686869E-9 1.799915E+0 1.649987E+0 1.950484E+0 8.888889E-9 1.799829E+0 1.649979E+0 1.948760E+0 9.090909E-9 1.800080E+0 1.649966E+0 1.941389E+0 9.292929E-9 1.800299E+0 1.649938E+0 1.929830E+0 9.494949E-9 1.800447E+0 1.649910E+0 1.917645E+0 9.696970E-9 1.800560E+0 1.649852E+0 1.899793E+0 9.898990E-9 1.800510E+0 1.649898E+0 1.850001E+0 1.010101E-8 1.800315E+0 1.650060E+0 1.747733E+0 1.030303E-8 1.800101E+0 1.650188E+0 1.535694E+0 1.050505E-8 1.798104E+0 1.650284E+0 1.323495E+0 1.070707E-8 1.792771E+0 1.650334E+0 1.110324E+0 1.090909E-8 1.786681E+0 1.650382E+0 9.524915E-1 1.111111E-8 1.779570E+0 1.650430E+0 8.065938E-1 1.131313E-8 1.768589E+0 1.650486E+0 6.940459E-1 1.151515E-8 1.757404E+0 1.650556E+0 6.015686E-1 1.171717E-8 1.744774E+0 1.650599E+0 5.221404E-1 1.191919E-8 1.720513E+0 1.650577E+0 4.757731E-1 1.212121E-8 1.686113E+0 1.650548E+0 4.304591E-1 1.232323E-8 1.642397E+0 1.650401E+0 4.033043E-1 1.252525E-8 1.578236E+0 1.650216E+0 3.820185E-1 1.272727E-8 1.511103E+0 1.649701E+0 3.635330E-1 1.292929E-8 1.403806E+0 1.648525E+0 3.506564E-1 1.313131E-8 1.284625E+0 1.647217E+0 3.380728E-1 1.333333E-8 1.172116E+0 1.644353E+0 3.289577E-1 1.353535E-8 1.071312E+0 1.641056E+0 3.208067E-1 1.373737E-8 9.737307E-1 1.636704E+0 3.134869E-1 1.393939E-8 9.083678E-1 1.630651E+0 3.075062E-1 1.414141E-8 8.511031E-1 1.624373E+0 3.016800E-1 1.434343E-8 7.983935E-1 1.616062E+0 2.972555E-1 1.454545E-8 7.521582E-1 1.607274E+0 2.931587E-1 1.474747E-8 7.072456E-1 1.598441E+0 2.894211E-1 1.494949E-8 6.728871E-1 1.589549E+0 2.861539E-1 1.515152E-8 6.407239E-1 1.580229E+0 2.829853E-1 1.535354E-8 6.131231E-1 1.567746E+0 2.805465E-1 1.555556E-8 5.908138E-1 1.554659E+0 2.782471E-1 1.575758E-8 5.693705E-1 1.538164E+0 2.761242E-1 1.595960E-8 5.537006E-1 1.516689E+0 2.741903E-1 1.616162E-8 5.389878E-1 1.493002E+0 2.723259E-1 1.636364E-8 5.263295E-1 1.469258E+0 2.708967E-1 1.656566E-8 5.156215E-1 1.439956E+0 2.695324E-1 1.676768E-8 5.053411E-1 1.408999E+0 2.682569E-1 1.696970E-8 4.975172E-1 1.373829E+0 2.670592E-1 1.717172E-8 4.899996E-1 1.329508E+0 2.659130E-1 1.737374E-8 4.833907E-1 1.284983E+0 2.650476E-1 1.757576E-8 4.774871E-1 1.235859E+0 2.642128E-1 1.777778E-8 4.718144E-1 1.185730E+0 2.634197E-1 1.797980E-8 4.673110E-1 1.138744E+0 2.626563E-1 1.818182E-8 4.629065E-1 1.097371E+0 2.619325E-1 1.838384E-8 4.589869E-1 1.056086E+0 2.614002E-1 1.858586E-8 4.553735E-1 1.027150E+0 2.608810E-1 1.878788E-8 4.519042E-1 1.000051E+0 2.603761E-1 1.898990E-8 4.490895E-1 9.755841E-1 2.598796E-1 1.919192E-8 4.463046E-1 9.550239E-1 2.594142E-1 1.939394E-8 4.438171E-1 9.344966E-1 2.590849E-1 1.959596E-8 4.414807E-1 9.158401E-1 2.587597E-1 1.979798E-8 4.392288E-1 8.973452E-1 2.584155E-1 2.000000E-8 4.373252E-1 8.798414E-1 2.580626E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.019856E+0 5.906530E-1 1.449541E+0 2.020202E-10 1.019858E+0 5.906561E-1 1.449542E+0 4.040404E-10 1.019857E+0 5.906552E-1 1.449541E+0 6.060606E-10 1.019856E+0 5.906542E-1 1.449541E+0 8.080808E-10 1.019856E+0 5.906533E-1 1.449541E+0 1.010101E-9 1.019855E+0 5.906523E-1 1.449541E+0 1.212121E-9 1.019855E+0 5.906526E-1 1.449541E+0 1.414141E-9 1.019856E+0 5.906532E-1 1.449541E+0 1.616162E-9 1.019856E+0 5.906536E-1 1.449541E+0 1.818182E-9 1.019855E+0 5.906532E-1 1.449541E+0 2.020202E-9 1.019855E+0 5.906529E-1 1.449541E+0 2.222222E-9 1.019855E+0 5.906528E-1 1.449541E+0 2.424242E-9 1.019856E+0 5.906528E-1 1.449541E+0 2.626263E-9 1.019856E+0 5.906527E-1 1.449541E+0 2.828283E-9 1.019855E+0 5.906528E-1 1.449541E+0 3.030303E-9 1.019855E+0 5.906528E-1 1.449541E+0 3.232323E-9 1.019855E+0 5.906528E-1 1.449541E+0 3.434343E-9 1.019856E+0 5.906528E-1 1.449541E+0 3.636364E-9 1.019856E+0 5.906528E-1 1.449541E+0 3.838384E-9 1.019855E+0 5.906529E-1 1.449541E+0 4.040404E-9 1.019855E+0 5.906529E-1 1.449541E+0 4.242424E-9 1.019855E+0 5.906529E-1 1.449541E+0 4.444444E-9 1.019855E+0 5.906529E-1 1.449541E+0 4.646465E-9 1.019855E+0 5.906529E-1 1.449541E+0 4.848485E-9 1.019855E+0 5.906529E-1 1.449541E+0 5.050505E-9 1.019855E+0 5.906528E-1 1.449541E+0 5.252525E-9 1.019854E+0 5.906527E-1 1.449541E+0 5.454545E-9 1.019855E+0 5.906525E-1 1.449541E+0 5.656566E-9 1.019856E+0 5.906519E-1 1.449541E+0 5.858586E-9 1.019857E+0 5.906509E-1 1.449540E+0 6.060606E-9 1.019856E+0 5.906505E-1 1.449541E+0 6.262626E-9 1.019855E+0 5.906529E-1 1.449542E+0 6.464646E-9 1.019855E+0 5.906558E-1 1.449541E+0 6.666667E-9 1.019856E+0 5.906553E-1 1.449540E+0 6.868687E-9 1.019856E+0 5.906525E-1 1.449540E+0 7.070707E-9 1.019855E+0 5.906504E-1 1.449540E+0 7.272727E-9 1.019855E+0 5.906520E-1 1.449540E+0 7.474747E-9 1.019853E+0 5.906540E-1 1.449535E+0 7.676768E-9 1.019852E+0 5.906531E-1 1.449501E+0 7.878788E-9 1.019849E+0 5.906506E-1 1.449450E+0 8.080808E-9 1.019839E+0 5.906481E-1 1.449349E+0 8.282828E-9 1.019817E+0 5.906456E-1 1.449555E+0 8.484848E-9 1.019795E+0 5.906431E-1 1.450026E+0 8.686869E-9 1.019715E+0 5.906331E-1 1.450246E+0 8.888889E-9 1.019516E+0 5.906196E-1 1.449140E+0 9.090909E-9 1.019721E+0 5.906000E-1 1.443299E+0 9.292929E-9 1.019931E+0 5.905605E-1 1.414165E+0 9.494949E-9 1.020099E+0 5.905203E-1 1.370158E+0 9.696970E-9 1.020438E+0 5.904193E-1 1.202179E+0 9.898990E-9 1.020737E+0 5.904312E-1 8.547950E-1 1.010101E-8 1.020947E+0 5.905249E-1 5.161328E-1 1.030303E-8 1.021144E+0 5.905654E-1 2.945589E-1 1.050505E-8 1.020156E+0 5.906191E-1 7.559147E-2 1.070707E-8 1.017077E+0 5.907551E-1 1.458478E-2 1.090909E-8 1.013487E+0 5.909093E-1 9.401224E-3 1.111111E-8 1.009620E+0 5.910674E-1 5.435178E-3 1.131313E-8 9.968953E-1 5.912480E-1 4.067936E-3 1.151515E-8 9.531185E-1 5.914320E-1 2.919000E-3 1.171717E-8 8.819200E-1 5.915669E-1 1.973040E-3 1.191919E-8 7.180367E-1 5.915773E-1 1.541338E-3 1.212121E-8 5.397806E-1 5.915811E-1 1.121086E-3 1.232323E-8 3.747000E-1 5.914723E-1 8.982230E-4 1.252525E-8 2.365375E-1 5.913271E-1 7.391568E-4 1.272727E-8 1.547944E-1 5.909765E-1 6.116429E-4 1.292929E-8 7.584551E-2 5.902144E-1 5.473287E-4 1.313131E-8 3.392174E-2 5.893203E-1 4.840154E-4 1.333333E-8 1.938716E-2 5.868631E-1 4.325508E-4 1.353535E-8 1.209757E-2 5.839715E-1 3.843792E-4 1.373737E-8 5.986633E-3 5.800073E-1 3.451152E-4 1.393939E-8 5.556613E-3 5.743155E-1 3.202008E-4 1.414141E-8 5.346043E-3 5.684786E-1 2.950935E-4 1.434343E-8 4.230441E-3 5.613255E-1 2.682359E-4 1.454545E-8 2.649649E-3 5.538646E-1 2.409691E-4 1.474747E-8 1.470552E-3 5.379149E-1 2.197823E-4 1.494949E-8 1.739648E-3 5.108494E-1 2.065573E-4 1.515152E-8 2.058125E-3 4.801606E-1 1.928684E-4 1.535354E-8 1.580646E-3 4.226879E-1 1.757503E-4 1.555556E-8 7.788471E-4 3.601000E-1 1.579772E-4 1.575758E-8 2.798505E-4 2.943556E-1 1.451813E-4 1.595960E-8 6.337769E-4 2.361147E-1 1.377129E-4 1.616162E-8 1.012494E-3 1.911139E-1 1.297060E-4 1.636364E-8 7.377575E-4 1.464389E-1 1.183274E-4 1.656566E-8 2.572324E-4 1.155895E-1 1.064456E-4 1.676768E-8 1.684998E-5 8.885801E-2 9.850018E-5 1.696970E-8 3.200741E-4 6.514186E-2 9.400359E-5 1.717172E-8 6.360422E-4 4.797584E-2 8.902001E-5 1.737374E-8 4.278473E-4 3.095548E-2 8.138202E-5 1.757576E-8 9.709985E-5 2.164183E-2 7.345596E-5 1.777778E-8 -3.399902E-5 1.401417E-2 6.848584E-5 1.797980E-8 2.051019E-4 8.486250E-3 6.563000E-5 1.818182E-8 4.505409E-4 6.705988E-3 6.240056E-5 1.838384E-8 2.757888E-4 4.984791E-3 5.736313E-5 1.858586E-8 3.291737E-5 4.666399E-3 5.220117E-5 1.878788E-8 -4.081873E-5 4.556696E-3 4.900798E-5 1.898990E-8 1.457364E-4 4.154467E-3 4.695625E-5 1.919192E-8 3.348836E-4 3.318017E-3 4.459210E-5 1.939394E-8 1.848486E-4 2.477914E-3 4.086502E-5 1.959596E-8 1.472806E-6 2.358454E-3 3.709673E-5 1.979798E-8 5.886679E-6 2.301232E-3 3.539030E-5 2.000000E-8 2.522975E-4 1.817406E-3 3.464083E-5 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 4.122357E-1 6.378768E-1 2.548025E-1 2.020202E-10 4.122418E-1 6.378934E-1 2.548033E-1 4.040404E-10 4.122455E-1 6.379134E-1 2.547996E-1 6.060606E-10 4.122472E-1 6.379275E-1 2.547973E-1 8.080808E-10 4.122435E-1 6.379265E-1 2.547987E-1 1.010101E-9 4.122399E-1 6.379259E-1 2.548002E-1 1.212121E-9 4.122399E-1 6.379382E-1 2.548018E-1 1.414141E-9 4.122409E-1 6.379543E-1 2.548035E-1 1.616162E-9 4.122406E-1 6.379566E-1 2.548042E-1 1.818182E-9 4.122375E-1 6.379307E-1 2.548029E-1 2.020202E-9 4.122347E-1 6.379071E-1 2.548017E-1 2.222222E-9 4.122369E-1 6.379196E-1 2.548026E-1 2.424242E-9 4.122405E-1 6.379416E-1 2.548039E-1 2.626263E-9 4.122414E-1 6.379519E-1 2.548040E-1 2.828283E-9 4.122382E-1 6.379430E-1 2.548018E-1 3.030303E-9 4.122356E-1 6.379361E-1 2.548000E-1 3.232323E-9 4.122389E-1 6.379495E-1 2.548013E-1 3.434343E-9 4.122435E-1 6.379676E-1 2.548033E-1 3.636364E-9 4.122445E-1 6.379730E-1 2.548037E-1 3.838384E-9 4.122406E-1 6.379614E-1 2.548018E-1 4.040404E-9 4.122374E-1 6.379523E-1 2.548003E-1 4.242424E-9 4.122399E-1 6.379629E-1 2.548020E-1 4.444444E-9 4.122434E-1 6.379774E-1 2.548044E-1 4.646465E-9 4.122442E-1 6.379804E-1 2.548046E-1 4.848485E-9 4.122422E-1 6.379710E-1 2.548025E-1 5.050505E-9 4.122411E-1 6.379649E-1 2.548010E-1 5.252525E-9 4.122453E-1 6.379784E-1 2.548032E-1 5.454545E-9 4.122503E-1 6.379951E-1 2.548059E-1 5.656566E-9 4.122521E-1 6.380025E-1 2.548063E-1 5.858586E-9 4.122510E-1 6.380015E-1 2.548045E-1 6.060606E-9 4.122515E-1 6.380049E-1 2.548034E-1 6.262626E-9 4.122602E-1 6.380302E-1 2.548062E-1 6.464646E-9 4.122700E-1 6.380582E-1 2.548094E-1 6.666667E-9 4.122753E-1 6.380904E-1 2.548107E-1 6.868687E-9 4.122773E-1 6.381255E-1 2.548105E-1 7.070707E-9 4.122782E-1 6.381626E-1 2.548075E-1 7.272727E-9 4.122749E-1 6.382082E-1 2.547923E-1 7.474747E-9 4.122713E-1 6.382546E-1 2.547759E-1 7.676768E-9 4.122385E-1 6.382912E-1 2.547629E-1 7.878788E-9 4.121884E-1 6.383220E-1 2.547519E-1 8.080808E-9 4.121399E-1 6.383347E-1 2.547431E-1 8.282828E-9 4.120973E-1 6.382795E-1 2.547423E-1 8.484848E-9 4.120551E-1 6.382201E-1 2.547420E-1 8.686869E-9 4.120209E-1 6.381077E-1 2.546887E-1 8.888889E-9 4.119905E-1 6.379701E-1 2.546103E-1 9.090909E-9 4.119276E-1 6.378392E-1 2.544858E-1 9.292929E-9 4.117558E-1 6.377305E-1 2.542075E-1 9.494949E-9 4.115807E-1 6.376225E-1 2.539247E-1 9.696970E-9 4.111652E-1 6.373592E-1 2.538774E-1 9.898990E-9 4.106596E-1 6.370376E-1 2.539183E-1 1.010101E-8 4.100585E-1 6.366116E-1 2.556259E-1 1.030303E-8 4.091744E-1 6.358763E-1 2.741758E-1 1.050505E-8 4.083464E-1 6.351353E-1 3.705256E-1 1.070707E-8 4.108944E-1 6.340557E-1 9.257332E-1 1.090909E-8 4.144967E-1 6.328703E-1 1.653597E+0 1.111111E-8 4.207982E-1 6.316007E-1 1.956698E+0 1.131313E-8 4.605731E-1 6.299237E-1 1.849054E+0 1.151515E-8 6.457687E-1 6.281112E-1 1.830099E+0 1.171717E-8 1.019003E+0 6.267101E-1 1.900832E+0 1.191919E-8 1.487314E+0 6.263510E-1 1.945948E+0 1.212121E-8 1.712981E+0 6.267647E-1 1.947730E+0 1.232323E-8 1.807585E+0 6.405014E-1 1.948587E+0 1.252525E-8 1.788717E+0 6.585440E-1 1.949234E+0 1.272727E-8 1.758155E+0 6.906182E-1 1.949553E+0 1.292929E-8 1.728681E+0 7.777230E-1 1.949369E+0 1.313131E-8 1.729567E+0 9.281235E-1 1.949209E+0 1.333333E-8 1.741700E+0 1.080805E+0 1.949265E+0 1.353535E-8 1.768214E+0 1.245309E+0 1.949367E+0 1.373737E-8 1.787133E+0 1.417043E+0 1.949426E+0 1.393939E-8 1.794086E+0 1.570133E+0 1.949431E+0 1.414141E-8 1.796600E+0 1.620470E+0 1.949438E+0 1.434343E-8 1.798554E+0 1.639178E+0 1.949460E+0 1.454545E-8 1.799801E+0 1.652250E+0 1.949484E+0 1.474747E-8 1.799617E+0 1.651947E+0 1.949508E+0 1.494949E-8 1.799444E+0 1.647945E+0 1.949533E+0 1.515152E-8 1.799439E+0 1.641160E+0 1.949556E+0 1.535354E-8 1.799479E+0 1.625163E+0 1.949570E+0 1.555556E-8 1.799507E+0 1.609548E+0 1.949583E+0 1.575758E-8 1.799515E+0 1.603273E+0 1.949601E+0 1.595960E-8 1.799523E+0 1.599509E+0 1.949622E+0 1.616162E-8 1.799533E+0 1.598686E+0 1.949642E+0 1.636364E-8 1.799544E+0 1.607730E+0 1.949651E+0 1.656566E-8 1.799554E+0 1.618420E+0 1.949659E+0 1.676768E-8 1.799565E+0 1.629125E+0 1.949674E+0 1.696970E-8 1.799576E+0 1.636641E+0 1.949695E+0 1.717172E-8 1.799585E+0 1.642076E+0 1.949712E+0 1.737374E-8 1.799594E+0 1.646628E+0 1.949717E+0 1.757576E-8 1.799603E+0 1.647779E+0 1.949721E+0 1.777778E-8 1.799613E+0 1.648415E+0 1.949734E+0 1.797980E-8 1.799623E+0 1.649015E+0 1.949751E+0 1.818182E-8 1.799632E+0 1.649421E+0 1.949765E+0 1.838384E-8 1.799642E+0 1.649556E+0 1.949768E+0 1.858586E-8 1.799650E+0 1.649690E+0 1.949770E+0 1.878788E-8 1.799657E+0 1.649710E+0 1.949782E+0 1.898990E-8 1.799664E+0 1.649722E+0 1.949797E+0 1.919192E-8 1.799672E+0 1.649734E+0 1.949809E+0 1.939394E-8 1.799680E+0 1.649748E+0 1.949811E+0 1.959596E-8 1.799687E+0 1.649761E+0 1.949812E+0 1.979798E-8 1.799693E+0 1.649755E+0 1.949823E+0 2.000000E-8 1.799699E+0 1.649749E+0 1.949837E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 2.020202E-10 -1.580975E-6 -2.879209E-6 -6.632637E-7 4.040404E-10 -1.560176E-7 -1.207680E-6 -2.782050E-7 6.060606E-10 6.996257E-7 -8.645803E-8 0.0 8.080808E-10 7.300121E-8 -3.980185E-7 0.0 1.010101E-9 -5.258930E-7 -6.940010E-7 0.0 1.212121E-9 -2.901065E-7 -5.210849E-7 0.0 1.414141E-9 1.924794E-7 -2.095244E-7 0.0 1.616162E-9 3.651403E-7 0.0 0.0 1.818182E-9 -9.860959E-8 0.0 0.0 2.020202E-9 -5.264293E-7 0.0 0.0 2.222222E-9 -4.134999E-7 0.0 0.0 2.424242E-9 -1.586463E-7 0.0 0.0 2.626263E-9 -9.926975E-8 -8.895454E-8 0.0 2.828283E-9 -3.622360E-7 -3.245957E-7 0.0 3.030303E-9 -5.857573E-7 -5.248907E-7 0.0 3.232323E-9 -4.135144E-7 -3.705457E-7 0.0 3.434343E-9 -1.505482E-7 -1.349046E-7 0.0 3.636364E-9 -1.150805E-7 -1.254672E-7 0.0 3.838384E-9 -3.842746E-7 -4.189577E-7 0.0 4.040404E-9 -5.996299E-7 -6.770195E-7 0.0 4.242424E-9 -4.098480E-7 -6.684806E-7 0.0 4.444444E-9 -1.406539E-7 -6.076843E-7 0.0 4.646465E-9 -1.633545E-7 -6.831216E-7 0.0 4.848485E-9 -5.054583E-7 -9.076312E-7 0.0 5.050505E-9 -7.620361E-7 -1.110337E-6 0.0 5.252525E-9 -5.037478E-7 -1.181787E-6 0.0 5.454545E-9 -1.616440E-7 -1.231869E-6 0.0 5.656566E-9 -2.819817E-7 -1.423681E-6 -1.298753E-7 5.858586E-9 -8.165440E-7 -1.742444E-6 -3.760844E-7 6.060606E-9 -1.236132E-6 -2.018736E-6 -5.484307E-7 6.262626E-9 -1.078935E-6 -2.081966E-6 -3.502324E-7 6.464646E-9 -8.470036E-7 -2.117590E-6 -1.040233E-7 6.666667E-9 -8.938892E-7 -2.043102E-6 -1.321731E-7 6.868687E-9 -1.144758E-6 -1.888056E-6 -3.610442E-7 7.070707E-9 -1.254861E-6 -1.636483E-6 -3.318736E-7 7.272727E-9 -7.596783E-7 -9.698458E-7 8.068767E-7 7.474747E-9 -2.061786E-7 -2.632186E-7 2.052530E-6 7.676768E-9 1.309275E-6 0.0 1.578884E-6 7.878788E-9 3.395770E-6 0.0 8.461741E-8 8.080808E-9 4.647667E-6 5.066643E-7 -8.582627E-7 8.282828E-9 2.759389E-6 2.919653E-6 2.734477E-7 8.484848E-9 6.728946E-7 5.452975E-6 1.536112E-6 8.686869E-9 1.583608E-6 5.313099E-6 4.187623E-6 8.888889E-9 3.921038E-6 3.900743E-6 7.500244E-6 9.090909E-9 6.853368E-6 3.106671E-6 1.204930E-5 9.292929E-9 1.177531E-5 4.380421E-6 2.073357E-5 9.494949E-9 1.675675E-5 5.715998E-6 2.954147E-5 9.696970E-9 2.338519E-5 1.076824E-5 8.852578E-6 9.898990E-9 3.063056E-5 1.721263E-5 -2.288494E-5 1.010101E-8 3.863413E-5 2.327725E-5 -2.600222E-4 1.030303E-8 4.888229E-5 2.821759E-5 -1.884723E-3 1.050505E-8 5.608116E-5 3.320217E-5 -6.391842E-3 1.070707E-8 -1.202879E-4 4.084968E-5 -2.159683E-2 1.090909E-8 -3.539839E-4 4.932879E-5 -1.781458E-2 1.111111E-8 -8.332012E-4 4.945992E-5 1.303513E-3 1.131313E-8 -3.182748E-3 5.342631E-5 -9.746417E-2 1.151515E-8 -7.010893E-3 6.450631E-5 1.365232E-1 1.171717E-8 -1.249711E-2 5.510040E-5 8.525153E-1 1.191919E-8 -2.571628E-2 -6.207968E-6 1.360509E+0 1.212121E-8 -1.504993E-2 -8.783685E-5 1.414046E+0 1.232323E-8 3.247058E-3 -5.197527E-4 1.418830E+0 1.252525E-8 6.577514E-4 -1.064883E-3 1.420820E+0 1.272727E-8 -3.422169E-2 -1.908600E-3 1.421638E+0 1.292929E-8 -6.856397E-2 -3.350387E-3 1.422582E+0 1.313131E-8 3.015995E-3 -4.908026E-3 1.423878E+0 1.333333E-8 2.696531E-1 -7.837206E-3 1.425156E+0 1.353535E-8 6.137866E-1 -1.114758E-2 1.426125E+0 1.373737E-8 8.112173E-1 -1.272077E-2 1.426985E+0 1.393939E-8 9.015057E-1 -1.149544E-2 1.427864E+0 1.414141E-8 9.694550E-1 -9.556866E-3 1.428780E+0 1.434343E-8 9.870242E-1 -1.990164E-3 1.429689E+0 1.454545E-8 9.899738E-1 3.311304E-3 1.430479E+0 1.474747E-8 9.922369E-1 5.755966E-3 1.431234E+0 1.494949E-8 9.940833E-1 3.505991E-3 1.431969E+0 1.515152E-8 9.945043E-1 -5.702404E-3 1.432670E+0 1.535354E-8 9.948780E-1 -1.921766E-2 1.433366E+0 1.555556E-8 9.953631E-1 -3.298445E-2 1.434003E+0 1.575758E-8 9.958915E-1 -3.176621E-2 1.434627E+0 1.595960E-8 9.964065E-1 -1.450810E-2 1.435222E+0 1.616162E-8 9.968856E-1 1.235481E-2 1.435778E+0 1.636364E-8 9.973638E-1 1.101980E-1 1.436330E+0 1.656566E-8 9.978258E-1 2.308941E-1 1.436846E+0 1.676768E-8 9.982831E-1 3.506614E-1 1.437356E+0 1.696970E-8 9.987346E-1 4.510731E-1 1.437836E+0 1.717172E-8 9.991738E-1 5.094389E-1 1.438283E+0 1.737374E-8 9.996128E-1 5.668697E-1 1.438727E+0 1.757576E-8 1.000025E+0 5.832820E-1 1.439145E+0 1.777778E-8 1.000431E+0 5.894504E-1 1.439558E+0 1.797980E-8 1.000832E+0 5.945198E-1 1.439946E+0 1.818182E-8 1.001224E+0 5.989234E-1 1.440310E+0 1.838384E-8 1.001616E+0 6.001042E-1 1.440670E+0 1.858586E-8 1.001985E+0 6.010630E-1 1.441011E+0 1.878788E-8 1.002350E+0 6.013543E-1 1.441350E+0 1.898990E-8 1.002710E+0 6.012587E-1 1.441665E+0 1.919192E-8 1.003064E+0 6.011757E-1 1.441963E+0 1.939394E-8 1.003417E+0 6.011481E-1 1.442258E+0 1.959596E-8 1.003773E+0 6.011223E-1 1.442532E+0 1.979798E-8 1.004128E+0 6.009907E-1 1.442805E+0 2.000000E-8 1.004455E+0 6.008100E-1 1.443065E+0 | |[End data_o | |====================================================================== [End]