|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ14 | TinyLogic(tm) UHS Inverter with Schmitt Trigger Inputs | SOT23 5-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz14m5_300.ibs | [File Rev] 1.0 | [Date] 4/2/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] nc7sz14p5 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 50m 50m 52m L_pkg 0.85n 0.80n 0.85n C_pkg 0.10p 0.10p 0.26p | [Pin] signal_name model_name R_pin L_pin C_pin 1 nc NC 50m 0.85n 0.10p 2 a data_i 50m 0.80n 0.26p 3 gnd GND 50m 0.85n 0.10p 4 y data_o 50m 0.85n 0.10p 5 vcc POWER 50m 0.85n 0.10p | [Model] data_i Model_type Input Vinh=2.31 Vinl=.99 C_comp 4p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -3.222662E-4 -2.547609E-4 -4.232617E-4 -3.200000E+0 -3.086860E-4 -2.440899E-4 -4.052139E-4 -3.100000E+0 -2.951136E-4 -2.334261E-4 -3.871744E-4 -3.000000E+0 -2.815497E-4 -2.227702E-4 -3.691439E-4 -2.900000E+0 -2.679951E-4 -2.121230E-4 -3.511234E-4 -2.800000E+0 -2.544507E-4 -2.014853E-4 -3.331138E-4 -2.700000E+0 -2.409176E-4 -1.908581E-4 -3.151165E-4 -2.600000E+0 -2.273972E-4 -1.802427E-4 -2.971326E-4 -2.500000E+0 -2.138909E-4 -1.696402E-4 -2.791640E-4 -2.400000E+0 -2.004005E-4 -1.590525E-4 -2.612127E-4 -2.300000E+0 -1.869281E-4 -1.484814E-4 -2.432809E-4 -2.200000E+0 -1.734765E-4 -1.379294E-4 -2.253716E-4 -2.100000E+0 -1.600488E-4 -1.273992E-4 -2.074885E-4 -2.000000E+0 -1.466489E-4 -1.168946E-4 -1.896361E-4 -1.900000E+0 -1.332822E-4 -1.064200E-4 -1.718204E-4 -1.800000E+0 -1.199551E-4 -9.598149E-5 -1.540489E-4 -1.700000E+0 -1.066767E-4 -8.558672E-5 -1.363321E-4 -1.600000E+0 -9.345912E-5 -7.524630E-5 -1.186846E-4 -1.500000E+0 -8.031961E-5 -6.497508E-5 -1.011275E-4 -1.400000E+0 -6.728398E-5 -5.479472E-5 -8.369297E-5 -1.300000E+0 -5.439355E-5 -4.473917E-5 -6.643491E-5 -1.200000E+0 -4.171676E-5 -3.486284E-5 -4.944749E-5 -1.100000E+0 -2.938563E-5 -2.526552E-5 -3.292869E-5 -1.000000E+0 -1.769242E-5 -1.615079E-5 -1.738730E-5 -9.000000E-1 -7.451536E-6 -8.011443E-6 -4.682248E-6 -8.000000E-1 -1.181359E-6 -2.180445E-6 -1.798693E-7 -7.000000E-1 -5.285314E-8 -2.170747E-7 -2.475477E-9 -6.000000E-1 -1.814476E-9 -1.367527E-8 -3.326466E-11 -5.000000E-1 -6.200115E-11 -8.202992E-10 -9.308971E-13 -4.000000E-1 -2.484384E-12 -4.939238E-11 -4.056841E-13 -3.000000E-1 -3.706399E-13 -3.226752E-12 -3.000750E-13 -2.000000E-1 -2.023914E-13 -3.742869E-13 -2.000010E-13 -1.000000E-1 -1.000784E-13 -1.098265E-13 -1.000000E-13 4.440892E-16 4.441308E-28 4.518792E-28 4.440892E-28 1.000000E-1 1.000027E-13 1.005871E-13 10.000000E-14 2.000000E-1 2.000027E-13 2.006222E-13 2.000000E-13 3.000000E-1 3.000027E-13 3.006243E-13 3.000000E-13 4.000000E-1 4.000027E-13 4.006244E-13 4.000000E-13 5.000000E-1 5.000027E-13 5.006244E-13 5.000000E-13 6.000000E-1 6.000028E-13 6.006244E-13 6.000000E-13 7.000000E-1 7.000027E-13 7.006244E-13 7.000000E-13 8.000000E-1 8.000027E-13 8.006244E-13 8.000000E-13 9.000000E-1 9.000027E-13 9.006244E-13 9.000000E-13 1.000000E+0 1.000003E-12 1.000624E-12 10.000000E-13 1.100000E+0 1.100003E-12 1.100624E-12 1.100000E-12 1.200000E+0 1.200003E-12 1.200624E-12 1.200000E-12 1.300000E+0 1.300003E-12 1.300624E-12 1.300000E-12 1.400000E+0 1.400003E-12 1.400624E-12 1.400000E-12 1.500000E+0 1.500003E-12 1.500624E-12 1.500000E-12 1.600000E+0 1.600003E-12 1.600624E-12 1.600000E-12 1.700000E+0 1.700003E-12 1.700624E-12 1.700000E-12 1.800000E+0 1.800003E-12 1.800624E-12 1.800000E-12 1.900000E+0 1.900003E-12 1.900624E-12 1.900000E-12 2.000000E+0 2.000003E-12 2.000624E-12 2.000000E-12 2.100000E+0 2.100003E-12 2.100624E-12 2.100000E-12 2.200000E+0 2.200003E-12 2.200624E-12 2.200000E-12 2.300000E+0 2.300003E-12 2.300624E-12 2.300000E-12 2.400000E+0 2.400003E-12 2.400624E-12 2.400000E-12 2.500000E+0 2.500003E-12 2.500624E-12 2.500000E-12 2.600000E+0 2.600003E-12 2.600624E-12 2.600000E-12 2.700000E+0 2.700003E-12 2.700624E-12 2.700000E-12 2.800000E+0 2.800003E-12 2.800624E-12 2.800000E-12 2.900000E+0 2.900003E-12 2.900624E-12 2.900000E-12 3.000000E+0 3.000003E-12 3.000624E-12 3.000000E-12 3.100000E+0 3.100003E-12 3.100624E-12 3.100000E-12 3.200000E+0 3.200003E-12 3.200624E-12 3.200000E-12 3.300000E+0 3.300003E-12 3.300624E-12 3.300000E-12 | [POWER Clamp] 0.0 3.300003E-12 3.000624E-12 3.600000E-12 -1.000000E-1 3.400003E-12 3.100624E-12 3.700000E-12 -2.000000E-1 3.500003E-12 3.200624E-12 3.800000E-12 -3.000000E-1 3.600003E-12 3.300624E-12 3.900000E-12 -4.000000E-1 3.700003E-12 3.400624E-12 4.000000E-12 -5.000000E-1 3.800003E-12 3.500624E-12 4.100000E-12 -6.000000E-1 3.900003E-12 3.600624E-12 4.200000E-12 -7.000000E-1 4.000003E-12 3.700624E-12 4.300000E-12 -8.000000E-1 4.100003E-12 3.800624E-12 4.400000E-12 -9.000000E-1 4.200003E-12 3.900624E-12 4.500000E-12 -1.000000E+0 4.300003E-12 4.000624E-12 4.600000E-12 -1.100000E+0 4.400003E-12 4.100624E-12 4.700000E-12 -1.200000E+0 4.500003E-12 4.200624E-12 4.800000E-12 -1.300000E+0 4.600003E-12 4.300624E-12 4.900000E-12 -1.400000E+0 4.700007E-12 4.403291E-12 5.000000E-12 -1.500000E+0 4.800200E-12 4.555089E-12 5.100000E-12 -1.600000E+0 4.905899E-12 5.521989E-12 5.200001E-12 -1.700000E+0 5.174063E-12 2.013067E-11 5.300058E-12 -1.800000E+0 1.023592E-11 2.630369E-10 5.404419E-12 -1.900000E+0 1.567355E-10 4.322284E-9 5.835013E-12 -2.000000E+0 4.471773E-9 7.101981E-8 3.099612E-11 -2.100000E+0 1.278527E-7 9.465415E-7 1.930036E-9 -2.200000E+0 2.242150E-6 5.217583E-6 1.411414E-7 -2.300000E+0 9.943833E-6 1.264791E-5 4.140243E-6 -2.400000E+0 2.071613E-5 2.145176E-5 1.653803E-5 -2.500000E+0 3.262548E-5 3.088563E-5 3.199026E-5 -2.600000E+0 4.506767E-5 4.066348E-5 4.847127E-5 -2.700000E+0 5.781083E-5 5.065417E-5 6.543836E-5 -2.800000E+0 7.074509E-5 6.078815E-5 8.268383E-5 -2.900000E+0 8.381159E-5 7.102526E-5 1.001099E-4 -3.000000E+0 9.697399E-5 8.133941E-5 1.176609E-4 -3.100000E+0 1.102093E-4 9.171337E-5 1.353038E-4 -3.200000E+0 1.235016E-4 1.021351E-4 1.530170E-4 -3.300000E+0 1.368400E-4 1.125957E-4 1.707856E-4 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 3.668286E-1 2.736932E-1 4.807487E-1 -3.200000E+0 3.597138E-1 2.664054E-1 4.781697E-1 -3.100000E+0 3.561951E-1 2.594805E-1 4.693572E-1 -3.000000E+0 3.535366E-1 2.545564E-1 4.569471E-1 -2.900000E+0 3.459107E-1 2.533631E-1 4.438449E-1 -2.800000E+0 3.353113E-1 2.508342E-1 4.303724E-1 -2.700000E+0 3.240358E-1 2.432402E-1 4.165727E-1 -2.600000E+0 3.124064E-1 2.343807E-1 4.025855E-1 -2.500000E+0 3.004876E-1 2.251022E-1 3.884575E-1 -2.400000E+0 2.884510E-1 2.155550E-1 3.741961E-1 -2.300000E+0 2.763611E-1 2.058214E-1 3.598084E-1 -2.200000E+0 2.642310E-1 1.960758E-1 3.453033E-1 -2.100000E+0 2.520713E-1 1.863573E-1 3.306800E-1 -2.000000E+0 2.398859E-1 1.766758E-1 3.159379E-1 -1.900000E+0 2.276798E-1 1.670365E-1 3.010802E-1 -1.800000E+0 2.154597E-1 1.574456E-1 2.861105E-1 -1.700000E+0 2.032323E-1 1.479098E-1 2.710330E-1 -1.600000E+0 1.910045E-1 1.384355E-1 2.558524E-1 -1.500000E+0 1.787836E-1 1.290295E-1 2.405745E-1 -1.400000E+0 1.665770E-1 1.196984E-1 2.252064E-1 -1.300000E+0 1.543931E-1 1.104487E-1 2.097568E-1 -1.200000E+0 1.422410E-1 1.012873E-1 1.942364E-1 -1.100000E+0 1.301308E-1 9.222163E-2 1.786583E-1 -1.000000E+0 1.180734E-1 8.325977E-2 1.630390E-1 -9.000000E-1 1.060820E-1 7.441116E-2 1.474035E-1 -8.000000E-1 9.416831E-2 6.568757E-2 1.316717E-1 -7.000000E-1 8.226388E-2 5.708100E-2 1.156652E-1 -6.000000E-1 7.029159E-2 4.854965E-2 9.941349E-2 -5.000000E-1 5.824323E-2 4.006899E-2 8.302098E-2 -4.000000E-1 4.625730E-2 3.163015E-2 6.651416E-2 -3.000000E-1 3.439515E-2 2.333589E-2 4.992025E-2 -2.000000E-1 2.269795E-2 1.526905E-2 3.327311E-2 -1.000000E-1 1.121366E-2 7.474232E-3 1.661512E-2 0.0 5.265788E-11 3.296048E-10 3.014833E-11 10.000000E-2 -1.078486E-2 -7.103464E-3 -1.615871E-2 2.000000E-1 -2.102954E-2 -1.382390E-2 -3.149770E-2 3.000000E-1 -3.073754E-2 -2.016281E-2 -4.602799E-2 4.000000E-1 -3.991236E-2 -2.612170E-2 -5.976054E-2 5.000000E-1 -4.855752E-2 -3.170211E-2 -7.270626E-2 6.000000E-1 -5.667655E-2 -3.690557E-2 -8.487596E-2 7.000000E-1 -6.427301E-2 -4.173368E-2 -9.628045E-2 8.000000E-1 -7.135050E-2 -4.618806E-2 -1.069305E-1 9.000000E-1 -7.791269E-2 -5.027045E-2 -1.168367E-1 1.000000E+0 -8.396336E-2 -5.398268E-2 -1.260100E-1 1.100000E+0 -8.950645E-2 -5.732686E-2 -1.344611E-1 1.200000E+0 -9.454619E-2 -6.030545E-2 -1.422010E-1 1.300000E+0 -9.908732E-2 -6.292166E-2 -1.492414E-1 1.400000E+0 -1.031354E-1 -6.518000E-2 -1.555945E-1 1.500000E+0 -1.066978E-1 -6.708756E-2 -1.612744E-1 1.600000E+0 -1.097846E-1 -6.865638E-2 -1.662984E-1 1.700000E+0 -1.124119E-1 -6.990779E-2 -1.706900E-1 1.800000E+0 -1.146065E-1 -7.087835E-2 -1.744844E-1 1.900000E+0 -1.164127E-1 -7.162299E-2 -1.777351E-1 2.000000E+0 -1.178964E-1 -7.220726E-2 -1.805171E-1 2.100000E+0 -1.191385E-1 -7.269025E-2 -1.829173E-1 2.200000E+0 -1.202149E-1 -7.311316E-2 -1.850174E-1 2.300000E+0 -1.211822E-1 -7.350019E-2 -1.868817E-1 2.400000E+0 -1.220753E-1 -7.386442E-2 -1.885567E-1 2.500000E+0 -1.229144E-1 -7.421291E-2 -1.900762E-1 2.600000E+0 -1.237112E-1 -7.454955E-2 -1.914650E-1 2.700000E+0 -1.244728E-1 -7.487662E-2 -1.927424E-1 2.800000E+0 -1.252039E-1 -7.519553E-2 -1.939235E-1 2.900000E+0 -1.259077E-1 -7.550722E-2 -1.950207E-1 3.000000E+0 -1.265866E-1 -7.581235E-2 -1.960443E-1 3.100000E+0 -1.272428E-1 -7.611140E-2 -1.970029E-1 3.200000E+0 -1.278777E-1 -7.640486E-2 -1.979036E-1 3.300000E+0 -1.284929E-1 -7.669473E-2 -1.987528E-1 3.400000E+0 -1.290895E-1 -7.700014E-2 -1.995557E-1 3.500000E+0 -1.296686E-1 -7.746533E-2 -2.003169E-1 3.600000E+0 -1.302317E-1 -7.861391E-2 -2.010405E-1 3.700000E+0 -1.307870E-1 -8.323389E-2 -2.017299E-1 3.800000E+0 -1.314185E-1 -1.399530E-1 -2.023883E-1 3.900000E+0 -1.325774E-1 -4.435489E-1 -2.030185E-1 4.000000E+0 -1.348765E-1 -9.526259E-1 -2.036252E-1 4.100000E+0 -1.431956E-1 -1.540305E+0 -2.042602E-1 4.200000E+0 -2.699863E-1 -2.162678E+0 -2.053914E-1 4.300000E+0 -6.966821E-1 -2.803814E+0 -2.078955E-1 4.400000E+0 -1.256160E+0 -3.456519E+0 -2.117088E-1 4.500000E+0 -1.861614E+0 -4.117071E+0 -2.267894E-1 4.600000E+0 -2.488588E+0 -4.783224E+0 -4.728455E-1 4.700000E+0 -3.127767E+0 -5.453584E+0 -9.954648E-1 4.800000E+0 -3.774805E+0 -6.127212E+0 -1.592026E+0 4.900000E+0 -4.427248E+0 -6.803452E+0 -2.215075E+0 5.000000E+0 -5.083646E+0 -7.481825E+0 -2.851280E+0 5.100000E+0 -5.743058E+0 -8.161969E+0 -3.495346E+0 5.200000E+0 -6.404839E+0 -8.843611E+0 -4.144551E+0 5.300000E+0 -7.068531E+0 -9.526533E+0 -4.797391E+0 5.400000E+0 -7.733796E+0 -1.021056E+1 -5.452934E+0 5.500000E+0 -8.400378E+0 -1.089556E+1 -6.110563E+0 5.600000E+0 -9.068079E+0 -1.158141E+1 -6.769849E+0 5.700000E+0 -9.736742E+0 -1.226801E+1 -7.430484E+0 5.800000E+0 -1.040624E+1 -1.295529E+1 -8.092238E+0 5.900000E+0 -1.107647E+1 -1.364318E+1 -8.754934E+0 6.000000E+0 -1.174735E+1 -1.433161E+1 -9.418436E+0 6.100000E+0 -1.241881E+1 -1.502055E+1 -1.008263E+1 6.200000E+0 -1.309079E+1 -1.570994E+1 -1.074744E+1 6.300000E+0 -1.376324E+1 -1.639975E+1 -1.141278E+1 6.400000E+0 -1.443610E+1 -1.708995E+1 -1.207860E+1 6.500000E+0 -1.510936E+1 -1.778049E+1 -1.274484E+1 6.600000E+0 -1.578297E+1 -1.847137E+1 -1.341147E+1 | [Pulldown] -3.300000E+0 -1.564162E+1 -1.631711E+1 -1.519891E+1 -3.200000E+0 -1.496847E+1 -1.562759E+1 -1.453183E+1 -3.100000E+0 -1.429567E+1 -1.493848E+1 -1.386503E+1 -3.000000E+0 -1.362326E+1 -1.424984E+1 -1.319856E+1 -2.900000E+0 -1.295128E+1 -1.356169E+1 -1.253244E+1 -2.800000E+0 -1.227977E+1 -1.287410E+1 -1.186671E+1 -2.700000E+0 -1.160880E+1 -1.218713E+1 -1.120142E+1 -2.600000E+0 -1.093841E+1 -1.150084E+1 -1.053662E+1 -2.500000E+0 -1.026869E+1 -1.081532E+1 -9.872378E+0 -2.400000E+0 -9.599727E+0 -1.013066E+1 -9.208765E+0 -2.300000E+0 -8.931621E+0 -9.446990E+0 -8.545878E+0 -2.200000E+0 -8.264507E+0 -8.764446E+0 -7.883835E+0 -2.100000E+0 -7.598551E+0 -8.083207E+0 -7.222784E+0 -2.000000E+0 -6.933962E+0 -7.403498E+0 -6.562917E+0 -1.900000E+0 -6.271009E+0 -6.725605E+0 -5.904484E+0 -1.800000E+0 -5.610051E+0 -6.049898E+0 -5.247826E+0 -1.700000E+0 -4.951578E+0 -5.376877E+0 -4.593417E+0 -1.600000E+0 -4.296281E+0 -4.707228E+0 -3.941953E+0 -1.500000E+0 -3.645177E+0 -4.041933E+0 -3.294497E+0 -1.400000E+0 -2.999859E+0 -3.382464E+0 -2.652810E+0 -1.300000E+0 -2.363059E+0 -2.731209E+0 -2.020179E+0 -1.200000E+0 -1.739724E+0 -2.092168E+0 -1.403318E+0 -1.100000E+0 -1.140817E+0 -1.473193E+0 -8.205719E-1 -1.000000E+0 -5.966143E-1 -8.920372E-1 -3.462969E-1 -9.000000E-1 -2.160083E-1 -3.987409E-1 -1.963252E-1 -8.000000E-1 -1.252465E-1 -1.274023E-1 -1.764333E-1 -7.000000E-1 -1.090823E-1 -7.770864E-2 -1.583384E-1 -6.000000E-1 -9.501565E-2 -6.549730E-2 -1.392282E-1 -5.000000E-1 -8.046930E-2 -5.492567E-2 -1.190443E-1 -4.000000E-1 -6.538973E-2 -4.420733E-2 -9.773903E-2 -3.000000E-1 -4.978353E-2 -3.330272E-2 -7.525444E-2 -2.000000E-1 -3.366477E-2 -2.225540E-2 -5.152254E-2 -1.000000E-1 -1.705734E-2 -1.112698E-2 -2.646619E-2 4.440892E-16 1.806313E-10 -5.103701E-11 -4.679988E-11 1.000000E-1 1.648584E-2 1.061020E-2 2.586275E-2 2.000000E-1 3.148383E-2 2.029221E-2 4.919072E-2 3.000000E-1 4.509101E-2 2.909640E-2 7.018114E-2 4.000000E-1 5.739590E-2 3.706955E-2 8.900938E-2 5.000000E-1 6.847863E-2 4.425496E-2 1.058284E-1 6.000000E-1 7.841064E-2 5.069246E-2 1.207671E-1 7.000000E-1 8.725402E-2 5.641825E-2 1.339277E-1 8.000000E-1 9.506039E-2 6.146469E-2 1.453821E-1 9.000000E-1 1.018695E-1 6.586000E-2 1.551709E-1 1.000000E+0 1.077088E-1 6.962849E-2 1.633136E-1 1.100000E+0 1.125988E-1 7.279247E-2 1.698432E-1 1.200000E+0 1.165676E-1 7.537832E-2 1.748652E-1 1.300000E+0 1.196775E-1 7.742755E-2 1.785945E-1 1.400000E+0 1.220421E-1 7.900647E-2 1.813188E-1 1.500000E+0 1.238130E-1 8.020285E-2 1.833194E-1 1.600000E+0 1.251431E-1 8.110887E-2 1.848193E-1 1.700000E+0 1.261593E-1 8.180437E-2 1.859761E-1 1.800000E+0 1.269549E-1 8.235014E-2 1.868951E-1 1.900000E+0 1.275946E-1 8.278935E-2 1.876462E-1 2.000000E+0 1.281226E-1 8.315181E-2 1.882759E-1 2.100000E+0 1.285688E-1 8.345799E-2 1.888158E-1 2.200000E+0 1.289540E-1 8.372211E-2 1.892879E-1 2.300000E+0 1.292927E-1 8.395420E-2 1.897078E-1 2.400000E+0 1.295954E-1 8.416144E-2 1.900866E-1 2.500000E+0 1.298697E-1 8.434909E-2 1.904328E-1 2.600000E+0 1.301212E-1 8.452106E-2 1.907525E-1 2.700000E+0 1.303544E-1 8.468030E-2 1.910506E-1 2.800000E+0 1.305724E-1 8.482910E-2 1.913307E-1 2.900000E+0 1.307778E-1 8.496923E-2 1.915960E-1 3.000000E+0 1.309728E-1 8.510210E-2 1.918489E-1 3.100000E+0 1.311589E-1 8.522888E-2 1.920915E-1 3.200000E+0 1.313378E-1 8.535052E-2 1.923260E-1 3.300000E+0 1.315107E-1 8.546796E-2 1.925543E-1 3.400000E+0 1.316791E-1 8.558337E-2 1.927789E-1 3.500000E+0 1.318444E-1 8.571188E-2 1.930026E-1 3.600000E+0 1.320085E-1 8.586910E-2 1.932291E-1 3.700000E+0 1.321736E-1 8.604995E-2 1.934629E-1 3.800000E+0 1.323429E-1 8.633182E-2 1.937096E-1 3.900000E+0 1.325325E-1 8.696979E-2 1.939766E-1 4.000000E+0 1.327848E-1 8.799513E-2 1.942725E-1 4.100000E+0 1.330990E-1 8.929699E-2 1.946083E-1 4.200000E+0 1.337310E-1 9.079840E-2 1.949966E-1 4.300000E+0 1.350697E-1 9.244324E-2 1.954573E-1 4.400000E+0 1.369538E-1 9.418733E-2 1.960731E-1 4.500000E+0 1.392476E-1 9.599521E-2 1.968827E-1 4.600000E+0 1.418604E-1 9.783813E-2 1.985455E-1 4.700000E+0 1.447250E-1 9.969244E-2 2.014339E-1 4.800000E+0 1.477917E-1 1.015382E-1 2.052116E-1 4.900000E+0 1.510238E-1 1.033580E-1 2.096893E-1 5.000000E+0 1.543948E-1 1.051352E-1 2.147437E-1 5.100000E+0 1.578859E-1 1.068534E-1 2.202945E-1 5.200000E+0 1.614840E-1 1.084952E-1 2.262910E-1 5.300000E+0 1.651790E-1 1.100346E-1 2.327034E-1 5.400000E+0 1.689631E-1 1.114336E-1 2.395171E-1 5.500000E+0 1.728291E-1 1.126323E-1 2.467283E-1 5.600000E+0 1.767686E-1 1.135095E-1 2.543410E-1 5.700000E+0 1.807589E-1 1.137205E-1 2.623641E-1 5.800000E+0 1.847637E-1 1.116984E-1 2.708097E-1 5.900000E+0 1.887191E-1 1.061780E-1 2.796936E-1 6.000000E+0 1.924969E-1 1.059486E-1 2.890303E-1 6.100000E+0 1.957761E-1 1.064731E-1 2.988189E-1 6.200000E+0 1.973323E-1 1.082499E-1 3.090507E-1 6.300000E+0 1.914256E-1 1.106616E-1 3.196976E-1 6.400000E+0 1.880151E-1 1.134942E-1 3.306889E-1 6.500000E+0 1.913271E-1 1.167063E-1 3.418501E-1 6.600000E+0 1.958719E-1 1.202924E-1 3.526712E-1 | [Ramp] dV/dt_r 1.718E+0/1.948E-10 1.408E+0/3.112E-10 2.042E+0/1.299E-10 dV/dt_f 1.738E+0/8.634E-10 1.453E+0/1.521E-9 1.988E+0/5.266E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.300000E+0 3.000000E+0 3.600000E+0 2.020202E-10 3.299998E+0 3.000001E+0 3.599999E+0 4.040404E-10 3.299999E+0 2.999999E+0 3.600000E+0 6.060606E-10 3.300000E+0 2.999998E+0 3.600000E+0 8.080808E-10 3.300000E+0 3.000000E+0 3.600000E+0 1.010101E-9 3.299999E+0 2.999999E+0 3.600000E+0 1.212121E-9 3.300000E+0 2.999998E+0 3.600000E+0 1.414141E-9 3.300002E+0 2.999999E+0 3.600000E+0 1.616162E-9 3.300001E+0 3.000001E+0 3.600000E+0 1.818182E-9 3.299998E+0 3.000001E+0 3.599990E+0 2.020202E-9 3.299971E+0 2.999988E+0 3.599984E+0 2.222222E-9 3.299917E+0 2.999956E+0 3.599620E+0 2.424242E-9 3.300164E+0 2.999904E+0 3.571502E+0 2.626263E-9 3.299803E+0 2.999913E+0 3.542838E+0 2.828283E-9 3.284296E+0 3.000312E+0 3.466211E+0 3.030303E-9 3.253425E+0 3.000867E+0 3.139170E+0 3.232323E-9 3.239525E+0 2.998088E+0 2.226075E+0 3.434343E-9 3.189887E+0 2.987635E+0 1.419016E+0 3.636364E-9 3.046677E+0 2.971380E+0 9.576180E-1 3.838384E-9 2.711930E+0 2.953788E+0 7.140513E-1 4.040404E-9 2.276166E+0 2.940264E+0 5.707950E-1 4.242424E-9 1.773208E+0 2.917520E+0 5.014195E-1 4.444444E-9 1.304357E+0 2.856521E+0 4.454068E-1 4.646465E-9 1.034802E+0 2.765098E+0 4.179211E-1 4.848485E-9 8.771854E-1 2.658050E+0 3.924819E-1 5.050505E-9 7.472484E-1 2.457182E+0 3.762454E-1 5.252525E-9 6.843726E-1 2.144062E+0 3.609408E-1 5.454545E-9 6.335015E-1 1.832316E+0 3.496644E-1 5.656566E-9 5.947430E-1 1.586353E+0 3.408937E-1 5.858586E-9 5.679646E-1 1.346362E+0 3.326880E-1 6.060606E-9 5.427852E-1 1.194351E+0 3.265295E-1 6.262626E-9 5.265808E-1 1.090446E+0 3.205421E-1 6.464646E-9 5.116467E-1 9.950968E-1 3.159847E-1 6.666667E-9 4.988908E-1 9.273833E-1 3.121429E-1 6.868687E-9 4.878974E-1 8.616751E-1 3.085178E-1 7.070707E-9 4.775694E-1 8.220023E-1 3.055442E-1 7.272727E-9 4.704639E-1 7.936744E-1 3.026130E-1 7.474747E-9 4.636954E-1 7.668528E-1 3.003930E-1 7.676768E-9 4.575734E-1 7.441226E-1 2.984543E-1 7.878788E-9 4.518775E-1 7.216105E-1 2.966075E-1 8.080808E-9 4.465743E-1 7.069421E-1 2.949948E-1 8.282828E-9 4.429456E-1 6.949374E-1 2.933926E-1 8.484848E-9 4.394310E-1 6.830556E-1 2.922165E-1 8.686869E-9 4.360652E-1 6.714596E-1 2.911702E-1 8.888889E-9 4.327787E-1 6.598730E-1 2.901590E-1 9.090909E-9 4.297637E-1 6.524357E-1 2.892245E-1 9.292929E-9 4.277848E-1 6.460585E-1 2.882918E-1 9.494949E-9 4.258390E-1 6.395385E-1 2.876460E-1 9.696970E-9 4.238440E-1 6.327305E-1 2.870647E-1 9.898990E-9 4.218281E-1 6.259193E-1 2.864885E-1 1.010101E-8 4.200190E-1 6.217052E-1 2.859223E-1 1.030303E-8 4.189113E-1 6.179621E-1 2.853586E-1 1.050505E-8 4.178015E-1 6.140214E-1 2.849994E-1 1.070707E-8 4.165605E-1 6.097467E-1 2.846750E-1 1.090909E-8 4.152730E-1 6.055339E-1 2.843385E-1 1.111111E-8 4.141673E-1 6.029573E-1 2.839833E-1 1.131313E-8 4.135340E-1 6.006458E-1 2.836361E-1 1.151515E-8 4.128936E-1 5.981349E-1 2.834354E-1 1.171717E-8 4.120957E-1 5.953505E-1 2.832577E-1 1.191919E-8 4.112484E-1 5.926535E-1 2.830570E-1 1.212121E-8 4.105622E-1 5.910260E-1 2.828273E-1 1.232323E-8 4.102064E-1 5.895562E-1 2.826086E-1 1.252525E-8 4.098384E-1 5.879040E-1 2.825003E-1 1.272727E-8 4.093107E-1 5.860473E-1 2.824075E-1 1.292929E-8 4.087391E-1 5.842825E-1 2.822851E-1 1.313131E-8 4.083109E-1 5.832362E-1 2.821318E-1 1.333333E-8 4.081192E-1 5.822851E-1 2.819913E-1 1.353535E-8 4.079116E-1 5.811742E-1 2.819372E-1 1.373737E-8 4.075531E-1 5.799168E-1 2.818939E-1 1.393939E-8 4.071591E-1 5.787461E-1 2.818168E-1 1.414141E-8 4.068933E-1 5.780666E-1 2.817111E-1 1.434343E-8 4.067989E-1 5.774444E-1 2.816191E-1 1.454545E-8 4.066861E-1 5.766858E-1 2.815968E-1 1.474747E-8 4.064358E-1 5.758251E-1 2.815821E-1 1.494949E-8 4.061584E-1 5.750418E-1 2.815311E-1 1.515152E-8 4.059957E-1 5.745982E-1 2.814552E-1 1.535354E-8 4.059582E-1 5.741884E-1 2.813937E-1 1.555556E-8 4.059009E-1 5.736644E-1 2.813903E-1 1.575758E-8 4.057217E-1 5.730707E-1 2.813921E-1 1.595960E-8 4.055231E-1 5.725437E-1 2.813563E-1 1.616162E-8 4.054263E-1 5.722535E-1 2.812995E-1 1.636364E-8 4.054206E-1 5.719826E-1 2.812576E-1 1.656566E-8 4.053944E-1 5.716171E-1 2.812649E-1 1.676768E-8 4.052618E-1 5.712053E-1 2.812760E-1 1.696970E-8 4.051160E-1 5.708496E-1 2.812489E-1 1.717172E-8 4.050619E-1 5.706598E-1 2.812047E-1 1.737374E-8 4.050747E-1 5.704804E-1 2.811759E-1 1.757576E-8 4.050670E-1 5.702234E-1 2.811895E-1 1.777778E-8 4.049663E-1 5.699365E-1 2.812054E-1 1.797980E-8 4.048575E-1 5.696959E-1 2.811832E-1 1.818182E-8 4.048304E-1 5.695713E-1 2.811476E-1 1.838384E-8 4.048516E-1 5.694517E-1 2.811276E-1 1.858586E-8 4.048532E-1 5.692690E-1 2.811440E-1 1.878788E-8 4.047752E-1 5.690675E-1 2.811616E-1 1.898990E-8 4.046932E-1 5.689043E-1 2.811417E-1 1.919192E-8 4.046837E-1 5.688238E-1 2.811118E-1 1.939394E-8 4.047085E-1 5.687452E-1 2.810978E-1 1.959596E-8 4.047132E-1 5.686158E-1 2.811163E-1 1.979798E-8 4.046448E-1 5.684752E-1 2.811353E-1 2.000000E-8 4.045752E-1 5.684077E-1 2.810802E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.726961E+0 2.234553E+0 3.172160E+0 2.020202E-10 2.726959E+0 2.234555E+0 3.172159E+0 4.040404E-10 2.726960E+0 2.234552E+0 3.172160E+0 6.060606E-10 2.726961E+0 2.234551E+0 3.172160E+0 8.080808E-10 2.726960E+0 2.234553E+0 3.172160E+0 1.010101E-9 2.726959E+0 2.234553E+0 3.172160E+0 1.212121E-9 2.726960E+0 2.234553E+0 3.172160E+0 1.414141E-9 2.726962E+0 2.234553E+0 3.172160E+0 1.616162E-9 2.726962E+0 2.234554E+0 3.172160E+0 1.818182E-9 2.726958E+0 2.234554E+0 3.172149E+0 2.020202E-9 2.726927E+0 2.234539E+0 3.172129E+0 2.222222E-9 2.726860E+0 2.234502E+0 3.171764E+0 2.424242E-9 2.727051E+0 2.234434E+0 3.141618E+0 2.626263E-9 2.726752E+0 2.234401E+0 3.083485E+0 2.828283E-9 2.710606E+0 2.234712E+0 2.744359E+0 3.030303E-9 2.677517E+0 2.235321E+0 1.318418E+0 3.232323E-9 2.626795E+0 2.232848E+0 1.357829E-1 3.434343E-9 2.387779E+0 2.222189E+0 1.653919E-2 3.636364E-9 1.667316E+0 2.205880E+0 8.133903E-3 3.838384E-9 6.958877E-1 2.185573E+0 5.310409E-3 4.040404E-9 1.631688E-1 2.132286E+0 2.798701E-3 4.242424E-9 2.556192E-2 2.016361E+0 2.091672E-3 4.444444E-9 1.235454E-2 1.678597E+0 1.795291E-3 4.646465E-9 7.446374E-3 1.150336E+0 1.532739E-3 4.848485E-9 5.604846E-3 6.130014E-1 1.311756E-3 5.050505E-9 3.808162E-3 2.720385E-1 1.171828E-3 5.252525E-9 2.649734E-3 1.251685E-1 1.034019E-3 5.454545E-9 2.204490E-3 3.814910E-2 9.271828E-4 5.656566E-9 1.817123E-3 1.915276E-2 8.280090E-4 5.858586E-9 1.518792E-3 1.221557E-2 7.398292E-4 6.060606E-9 1.360311E-3 6.318179E-3 6.689176E-4 6.262626E-9 1.204721E-3 4.059757E-3 5.990795E-4 6.464646E-9 1.085950E-3 4.618018E-3 5.429209E-4 6.666667E-9 9.740778E-4 4.774754E-3 4.893251E-4 6.868687E-9 8.793984E-4 3.149851E-3 4.414395E-4 7.070707E-9 8.066898E-4 1.333979E-3 4.008511E-4 7.272727E-9 7.347758E-4 1.085153E-3 3.609440E-4 7.474747E-9 6.719102E-4 1.822775E-3 3.287968E-4 7.676768E-9 6.102364E-4 2.235658E-3 2.976716E-4 7.878788E-9 5.576056E-4 1.399301E-3 2.697910E-4 8.080808E-9 5.144246E-4 4.694624E-4 2.453008E-4 8.282828E-9 4.717089E-4 5.363527E-4 2.212938E-4 8.484848E-9 4.338161E-4 1.108319E-3 2.022957E-4 8.686869E-9 3.963091E-4 1.416555E-3 1.836984E-4 8.888889E-9 3.645037E-4 8.297093E-4 1.669347E-4 9.090909E-9 3.375747E-4 2.049426E-4 1.517392E-4 9.292929E-9 3.109371E-4 3.379121E-4 1.369165E-4 9.494949E-9 2.870856E-4 7.748653E-4 1.256589E-4 9.696970E-9 2.633228E-4 9.909963E-4 1.145148E-4 9.898990E-9 2.434110E-4 5.368622E-4 1.041948E-4 1.010101E-8 2.261864E-4 7.821734E-5 9.444991E-5 1.030303E-8 2.091565E-4 2.273863E-4 8.506689E-5 1.050505E-8 1.936396E-4 5.679587E-4 7.849629E-5 1.070707E-8 1.781530E-4 7.085752E-4 7.192701E-5 1.090909E-8 1.653737E-4 3.565096E-4 6.547501E-5 1.111111E-8 1.541886E-4 2.196776E-5 5.909207E-5 1.131313E-8 1.431358E-4 1.582344E-4 5.312937E-5 1.151515E-8 1.327577E-4 4.278521E-4 4.930889E-5 1.171717E-8 1.224316E-4 5.133409E-4 4.548076E-5 1.191919E-8 1.141076E-4 2.393047E-4 4.135791E-5 1.212121E-8 1.067863E-4 -8.394410E-6 3.708749E-5 1.232323E-8 9.950510E-5 1.139428E-4 3.326586E-5 1.252525E-8 9.237157E-5 3.293321E-4 3.109259E-5 1.272727E-8 8.529920E-5 3.771668E-4 2.890076E-5 1.292929E-8 7.977868E-5 1.614782E-4 2.623761E-5 1.313131E-8 7.491061E-5 -2.333585E-5 2.337632E-5 1.333333E-8 7.005877E-5 8.521825E-5 2.094850E-5 1.353535E-8 6.525219E-5 2.581934E-4 1.972916E-5 1.373737E-8 6.049722E-5 2.802548E-4 1.848048E-5 1.393939E-8 5.673972E-5 1.092182E-4 1.666477E-5 1.414141E-8 5.332819E-5 -2.920760E-5 1.465239E-5 1.434343E-8 4.991086E-5 6.626802E-5 1.311427E-5 1.454545E-8 4.648086E-5 2.056256E-4 1.261230E-5 1.474747E-8 4.311332E-5 2.102453E-4 1.206187E-5 1.494949E-8 4.073591E-5 7.388901E-5 1.074348E-5 1.515152E-8 3.863493E-5 -2.994353E-5 9.210683E-6 1.535354E-8 3.637121E-5 5.344937E-5 8.159950E-6 1.555556E-8 3.382314E-5 1.659597E-4 7.951510E-6 1.575758E-8 3.133293E-5 1.590649E-4 7.699321E-6 1.595960E-8 2.962941E-5 4.991602E-5 6.852311E-6 1.616162E-8 2.809642E-5 -2.795264E-5 5.876360E-6 1.636364E-8 2.642638E-5 4.447643E-5 5.243813E-6 1.656566E-8 2.456234E-5 1.354410E-4 5.097343E-6 1.676768E-8 2.276873E-5 1.212588E-4 4.923333E-6 1.696970E-8 2.182139E-5 3.361128E-5 4.418443E-6 1.717172E-8 2.100861E-5 -2.462237E-5 3.860940E-6 1.737374E-8 1.981779E-5 3.836650E-5 3.445640E-6 1.757576E-8 1.819027E-5 1.123894E-4 3.194608E-6 1.777778E-8 1.664493E-5 9.345932E-5 2.924233E-6 1.797980E-8 1.599091E-5 2.194476E-5 2.444101E-6 1.818182E-8 1.543082E-5 -2.216608E-5 1.941863E-6 1.838384E-8 1.463013E-5 3.255305E-5 1.800482E-6 1.858586E-8 1.360194E-5 9.306484E-5 2.000300E-6 1.878788E-8 1.262573E-5 7.229892E-5 2.124635E-6 1.898990E-8 1.216628E-5 1.479243E-5 1.498487E-6 1.919192E-8 1.173551E-5 -1.783215E-5 8.306943E-7 1.939394E-8 1.091233E-5 2.928410E-5 7.919585E-7 1.959596E-8 9.785795E-6 7.848107E-5 1.239515E-6 1.979798E-8 8.842146E-6 4.294795E-5 1.554978E-6 2.000000E-8 9.585939E-6 -2.255866E-5 6.516399E-7 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 4.044243E-1 5.671388E-1 2.810700E-1 2.020202E-10 4.044565E-1 5.671984E-1 2.810858E-1 4.040404E-10 4.044646E-1 5.672418E-1 2.810855E-1 6.060606E-10 4.044690E-1 5.672714E-1 2.810845E-1 8.080808E-10 4.044642E-1 5.672649E-1 2.810839E-1 1.010101E-9 4.044596E-1 5.672588E-1 2.810831E-1 1.212121E-9 4.044620E-1 5.672619E-1 2.810804E-1 1.414141E-9 4.044520E-1 5.672554E-1 2.810769E-1 1.616162E-9 4.044381E-1 5.672390E-1 2.810691E-1 1.818182E-9 4.044261E-1 5.672165E-1 2.810521E-1 2.020202E-9 4.044120E-1 5.671320E-1 2.810321E-1 2.222222E-9 4.043273E-1 5.670475E-1 2.809197E-1 2.424242E-9 4.038844E-1 5.667943E-1 2.840577E-1 2.626263E-9 4.045753E-1 5.660632E-1 3.085654E-1 2.828283E-9 4.305226E-1 5.654379E-1 8.445163E-1 3.030303E-9 5.921447E-1 5.681213E-1 2.966702E+0 3.232323E-9 2.003660E+0 5.984075E-1 3.426450E+0 3.434343E-9 3.034862E+0 7.963392E-1 3.571852E+0 3.636364E-9 3.043077E+0 1.429787E+0 3.596895E+0 3.838384E-9 3.200380E+0 2.454274E+0 3.598304E+0 4.040404E-9 3.272887E+0 2.881729E+0 3.598234E+0 4.242424E-9 3.291774E+0 2.871724E+0 3.598230E+0 4.444444E-9 3.295694E+0 2.826971E+0 3.598496E+0 4.646465E-9 3.298237E+0 2.879723E+0 3.598771E+0 4.848485E-9 3.299847E+0 2.933655E+0 3.598851E+0 5.050505E-9 3.299025E+0 2.969625E+0 3.598845E+0 5.252525E-9 3.298228E+0 2.993758E+0 3.598877E+0 5.454545E-9 3.298365E+0 2.996159E+0 3.599032E+0 5.656566E-9 3.298769E+0 2.997461E+0 3.599191E+0 5.858586E-9 3.299020E+0 2.998674E+0 3.599231E+0 6.060606E-9 3.298958E+0 2.999042E+0 3.599228E+0 6.262626E-9 3.298898E+0 2.998948E+0 3.599257E+0 6.464646E-9 3.298963E+0 2.998883E+0 3.599363E+0 6.666667E-9 3.299055E+0 2.998912E+0 3.599470E+0 6.868687E-9 3.299124E+0 2.998948E+0 3.599485E+0 7.070707E-9 3.299157E+0 2.998988E+0 3.599476E+0 7.272727E-9 3.299190E+0 2.999030E+0 3.599495E+0 7.474747E-9 3.299227E+0 2.999066E+0 3.599574E+0 7.676768E-9 3.299265E+0 2.999086E+0 3.599655E+0 7.878788E-9 3.299302E+0 2.999105E+0 3.599654E+0 8.080808E-9 3.299338E+0 2.999136E+0 3.599638E+0 8.282828E-9 3.299374E+0 2.999172E+0 3.599652E+0 8.484848E-9 3.299400E+0 2.999203E+0 3.599714E+0 8.686869E-9 3.299426E+0 2.999219E+0 3.599777E+0 8.888889E-9 3.299453E+0 2.999235E+0 3.599766E+0 9.090909E-9 3.299481E+0 2.999263E+0 3.599747E+0 9.292929E-9 3.299509E+0 2.999294E+0 3.599757E+0 9.494949E-9 3.299529E+0 2.999319E+0 3.599808E+0 9.696970E-9 3.299549E+0 2.999331E+0 3.599859E+0 9.898990E-9 3.299570E+0 2.999344E+0 3.599842E+0 1.010101E-8 3.299592E+0 2.999368E+0 3.599821E+0 1.030303E-8 3.299613E+0 2.999395E+0 3.599829E+0 1.050505E-8 3.299629E+0 2.999415E+0 3.599871E+0 1.070707E-8 3.299645E+0 2.999425E+0 3.599911E+0 1.090909E-8 3.299661E+0 2.999436E+0 3.599892E+0 1.111111E-8 3.299677E+0 2.999456E+0 3.599871E+0 1.131313E-8 3.299693E+0 2.999478E+0 3.599879E+0 1.151515E-8 3.299705E+0 2.999494E+0 3.599914E+0 1.171717E-8 3.299717E+0 2.999504E+0 3.599944E+0 1.191919E-8 3.299731E+0 2.999513E+0 3.599926E+0 1.212121E-8 3.299745E+0 2.999532E+0 3.599905E+0 1.232323E-8 3.299758E+0 2.999551E+0 3.599913E+0 1.252525E-8 3.299767E+0 2.999565E+0 3.599943E+0 1.272727E-8 3.299775E+0 2.999572E+0 3.599967E+0 1.292929E-8 3.299786E+0 2.999580E+0 3.599949E+0 1.313131E-8 3.299797E+0 2.999595E+0 3.599928E+0 1.333333E-8 3.299807E+0 2.999611E+0 3.599937E+0 1.353535E-8 3.299814E+0 2.999622E+0 3.599964E+0 1.373737E-8 3.299821E+0 2.999628E+0 3.599983E+0 1.393939E-8 3.299829E+0 2.999636E+0 3.599964E+0 1.414141E-8 3.299839E+0 2.999650E+0 3.599945E+0 1.434343E-8 3.299847E+0 2.999664E+0 3.599954E+0 1.454545E-8 3.299852E+0 2.999673E+0 3.599978E+0 1.474747E-8 3.299857E+0 2.999678E+0 3.599992E+0 1.494949E-8 3.299864E+0 2.999685E+0 3.599975E+0 1.515152E-8 3.299871E+0 2.999696E+0 3.599957E+0 1.535354E-8 3.299878E+0 2.999708E+0 3.599966E+0 1.555556E-8 3.299881E+0 2.999715E+0 3.599987E+0 1.575758E-8 3.299885E+0 2.999720E+0 3.599998E+0 1.595960E-8 3.299891E+0 2.999725E+0 3.599982E+0 1.616162E-8 3.299897E+0 2.999735E+0 3.599965E+0 1.636364E-8 3.299902E+0 2.999745E+0 3.599976E+0 1.656566E-8 3.299905E+0 2.999752E+0 3.599995E+0 1.676768E-8 3.299908E+0 2.999756E+0 3.600003E+0 1.696970E-8 3.299912E+0 2.999761E+0 3.599986E+0 1.717172E-8 3.299917E+0 2.999771E+0 3.599969E+0 1.737374E-8 3.299921E+0 2.999780E+0 3.599983E+0 1.757576E-8 3.299923E+0 2.999785E+0 3.600005E+0 1.777778E-8 3.299926E+0 2.999788E+0 3.600010E+0 1.797980E-8 3.299929E+0 2.999792E+0 3.599988E+0 1.818182E-8 3.299933E+0 2.999800E+0 3.599964E+0 1.838384E-8 3.299937E+0 2.999808E+0 3.599983E+0 1.858586E-8 3.299939E+0 2.999812E+0 3.600008E+0 1.878788E-8 3.299942E+0 2.999814E+0 3.600014E+0 1.898990E-8 3.299944E+0 2.999818E+0 3.599991E+0 1.919192E-8 3.299947E+0 2.999826E+0 3.599968E+0 1.939394E-8 3.299949E+0 2.999833E+0 3.599987E+0 1.959596E-8 3.299951E+0 2.999836E+0 3.600010E+0 1.979798E-8 3.299953E+0 2.999838E+0 3.600007E+0 2.000000E-8 3.299955E+0 2.999843E+0 3.599971E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 2.020202E-10 -2.461333E-6 -7.650555E-6 9.958149E-8 4.040404E-10 5.699713E-7 -1.546691E-7 4.863057E-7 6.060606E-10 2.228879E-6 4.271826E-6 4.315842E-7 8.080808E-10 3.146089E-7 7.068432E-7 0.0 1.010101E-9 -1.471896E-6 -2.663728E-6 1.274016E-8 1.212121E-9 0.0 -9.052481E-7 4.089592E-7 1.414141E-9 2.197893E-6 3.102732E-7 9.185657E-7 1.616162E-9 3.741882E-6 2.247397E-6 1.507787E-6 1.818182E-9 4.683320E-7 4.293008E-6 2.260491E-6 2.020202E-9 -1.575538E-6 7.435536E-6 4.019324E-6 2.222222E-9 1.840579E-5 1.057806E-5 3.013475E-5 2.424242E-9 7.127140E-5 3.890712E-5 -1.080755E-3 2.626263E-9 -3.989773E-4 8.874628E-5 -6.466118E-3 2.828283E-9 -5.617595E-3 3.451900E-5 -2.902564E-2 3.030303E-9 -1.862236E-2 -9.579931E-4 -1.365383E-1 3.232323E-9 -4.488729E-2 -5.278664E-3 1.651780E+0 3.434343E-9 -8.702136E-2 -1.400149E-2 3.088792E+0 3.636364E-9 1.926710E-1 -2.837057E-2 3.144873E+0 3.838384E-9 1.964266E+0 -4.098188E-2 3.153079E+0 4.040404E-9 2.611012E+0 -2.939216E-2 3.155200E+0 4.242424E-9 2.681173E+0 -9.238518E-2 3.155485E+0 4.444444E-9 2.693334E+0 7.214078E-2 3.156287E+0 4.646465E-9 2.700204E+0 9.910309E-1 3.158114E+0 4.848485E-9 2.701047E+0 1.798248E+0 3.159872E+0 5.050505E-9 2.701917E+0 2.085434E+0 3.160704E+0 5.252525E-9 2.703200E+0 2.159436E+0 3.161295E+0 5.454545E-9 2.704591E+0 2.179848E+0 3.162026E+0 5.656566E-9 2.705835E+0 2.197007E+0 3.162978E+0 5.858586E-9 2.706839E+0 2.202520E+0 3.163900E+0 6.060606E-9 2.707838E+0 2.203540E+0 3.164478E+0 6.262626E-9 2.708772E+0 2.204512E+0 3.164987E+0 6.464646E-9 2.709694E+0 2.205363E+0 3.165518E+0 6.666667E-9 2.710565E+0 2.206209E+0 3.166076E+0 6.868687E-9 2.711371E+0 2.207124E+0 3.166619E+0 7.070707E-9 2.712168E+0 2.208058E+0 3.167013E+0 7.272727E-9 2.712871E+0 2.208923E+0 3.167386E+0 7.474747E-9 2.713560E+0 2.209637E+0 3.167747E+0 7.676768E-9 2.714216E+0 2.210348E+0 3.168097E+0 7.878788E-9 2.714838E+0 2.211115E+0 3.168438E+0 8.080808E-9 2.715452E+0 2.211894E+0 3.168705E+0 8.282828E-9 2.715988E+0 2.212613E+0 3.168965E+0 8.484848E-9 2.716517E+0 2.213226E+0 3.169207E+0 8.686869E-9 2.717020E+0 2.213836E+0 3.169434E+0 8.888889E-9 2.717500E+0 2.214482E+0 3.169655E+0 9.090909E-9 2.717974E+0 2.215133E+0 3.169836E+0 9.292929E-9 2.718386E+0 2.215733E+0 3.170014E+0 9.494949E-9 2.718795E+0 2.216258E+0 3.170175E+0 9.696970E-9 2.719183E+0 2.216782E+0 3.170325E+0 9.898990E-9 2.719557E+0 2.217330E+0 3.170471E+0 1.010101E-8 2.719924E+0 2.217881E+0 3.170593E+0 1.030303E-8 2.720243E+0 2.218386E+0 3.170715E+0 1.050505E-8 2.720562E+0 2.218834E+0 3.170823E+0 1.070707E-8 2.720862E+0 2.219284E+0 3.170922E+0 1.090909E-8 2.721152E+0 2.219749E+0 3.171019E+0 1.111111E-8 2.721436E+0 2.220216E+0 3.171102E+0 1.131313E-8 2.721686E+0 2.220642E+0 3.171185E+0 1.151515E-8 2.721936E+0 2.221029E+0 3.171257E+0 1.171717E-8 2.722171E+0 2.221416E+0 3.171324E+0 1.191919E-8 2.722398E+0 2.221812E+0 3.171389E+0 1.212121E-8 2.722618E+0 2.222208E+0 3.171445E+0 1.232323E-8 2.722813E+0 2.222569E+0 3.171502E+0 1.252525E-8 2.723008E+0 2.222902E+0 3.171550E+0 1.272727E-8 2.723191E+0 2.223235E+0 3.171595E+0 1.292929E-8 2.723370E+0 2.223573E+0 3.171638E+0 1.313131E-8 2.723542E+0 2.223910E+0 3.171677E+0 1.333333E-8 2.723694E+0 2.224218E+0 3.171715E+0 1.353535E-8 2.723845E+0 2.224505E+0 3.171747E+0 1.373737E-8 2.723990E+0 2.224793E+0 3.171777E+0 1.393939E-8 2.724131E+0 2.225081E+0 3.171806E+0 1.414141E-8 2.724266E+0 2.225369E+0 3.171833E+0 1.434343E-8 2.724386E+0 2.225631E+0 3.171860E+0 1.454545E-8 2.724505E+0 2.225880E+0 3.171881E+0 1.474747E-8 2.724618E+0 2.226128E+0 3.171900E+0 1.494949E-8 2.724729E+0 2.226377E+0 3.171920E+0 1.515152E-8 2.724835E+0 2.226625E+0 3.171939E+0 1.535354E-8 2.724930E+0 2.226848E+0 3.171958E+0 1.555556E-8 2.725024E+0 2.227060E+0 3.171971E+0 1.575758E-8 2.725113E+0 2.227273E+0 3.171984E+0 1.595960E-8 2.725200E+0 2.227486E+0 3.171996E+0 1.616162E-8 2.725282E+0 2.227699E+0 3.172010E+0 1.636364E-8 2.725357E+0 2.227891E+0 3.172023E+0 1.656566E-8 2.725431E+0 2.228076E+0 3.172032E+0 1.676768E-8 2.725502E+0 2.228261E+0 3.172040E+0 1.696970E-8 2.725572E+0 2.228444E+0 3.172049E+0 1.717172E-8 2.725636E+0 2.228628E+0 3.172059E+0 1.737374E-8 2.725695E+0 2.228792E+0 3.172070E+0 1.757576E-8 2.725753E+0 2.228951E+0 3.172077E+0 1.777778E-8 2.725808E+0 2.229109E+0 3.172083E+0 1.797980E-8 2.725863E+0 2.229268E+0 3.172090E+0 1.818182E-8 2.725914E+0 2.229426E+0 3.172098E+0 1.838384E-8 2.725960E+0 2.229567E+0 3.172105E+0 1.858586E-8 2.726007E+0 2.229705E+0 3.172107E+0 1.878788E-8 2.726050E+0 2.229842E+0 3.172109E+0 1.898990E-8 2.726094E+0 2.229980E+0 3.172114E+0 1.919192E-8 2.726133E+0 2.230117E+0 3.172123E+0 1.939394E-8 2.726170E+0 2.230237E+0 3.172130E+0 1.959596E-8 2.726207E+0 2.230355E+0 3.172130E+0 1.979798E-8 2.726242E+0 2.230475E+0 3.172129E+0 2.000000E-8 2.726277E+0 2.230599E+0 3.172133E+0 | |[End data_o | |====================================================================== [End]