|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ14L6 | TinyLogic(tm) UHS Schmitt INVERTER | MicroPak-6 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz14l6_165.ibs | [File Rev] 1.0 | [Date] Oct 25, 2005 9:22:38 AM | [Source] SPICE to IBIS translation | [Notes] Covers Vcc range of 1.65 to 1.95 Volts | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Cont: Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2005 Fairchild Semiconductor Corp. | [Component] nc7sz14 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 0.013 0.013 0.07 L_pkg 0.44n 0.19n 0.46n C_pkg 0.31p 0.16p 0.38p | [Pin] signal_name model_name R_pin L_pin C_pin 1 NC NC 13m 0.44n 0.31p 2 a SZ_hyst_input 13m 0.45n 0.39p 3 gnd GND 07m 0.19n 0.16p 4 Y SZ_Output 13m 0.46n 0.32p 5 nc NC 13m 0.45n 0.38p 6 vcc POWER 07m 0.21n 0.17p | [Model] SZ_hyst_input Model_type Input Vinh=1.5 Vinl=0.2 C_comp 1.5p 1.5p 1.5p [Model Spec] Vinh+ 1.0 0.6 1.4 Vinh- 0.49 0.5 0.4 Vinl+ 1.01 0.3 1.8 Vinl- 0.5 0.2 0.8 | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -5.534182E-1 -5.766593E-1 -5.295834E-1 -1.700000E+0 -4.880551E-1 -5.133790E-1 -4.618811E-1 -1.600000E+0 -4.230443E-1 -4.504425E-1 -3.945273E-1 -1.500000E+0 -3.584950E-1 -3.879454E-1 -3.276456E-1 -1.400000E+0 -2.945781E-1 -3.260280E-1 -2.614424E-1 -1.300000E+0 -2.315683E-1 -2.649085E-1 -1.962778E-1 -1.200000E+0 -1.699708E-1 -2.049501E-1 -1.329055E-1 -1.100000E+0 -1.108287E-1 -1.468166E-1 -7.324484E-2 -1.000000E+0 -5.677262E-2 -9.189063E-2 -2.416303E-2 -9.000000E-1 -1.604618E-2 -4.358414E-2 -5.362438E-3 -8.000000E-1 -2.295305E-3 -1.087839E-2 -3.341665E-3 -7.000000E-1 -8.282180E-4 -1.205059E-3 -2.018699E-3 -6.000000E-1 -3.563403E-4 -1.851319E-4 -6.523762E-4 -5.000000E-1 -8.319481E-5 -4.939669E-5 -8.318562E-5 -4.000000E-1 -8.491506E-6 -9.915057E-6 -5.195764E-6 -3.000000E-1 -5.176340E-7 -1.035695E-6 -1.489004E-7 -2.000000E-1 -2.065296E-8 -7.058301E-8 -2.336991E-9 -1.000000E-1 -5.978924E-10 -3.632604E-9 -2.787514E-11 2.220446E-16 1.174425E-25 1.145826E-24 7.720794E-27 1.000000E-1 1.690629E-11 1.639039E-10 2.819721E-12 2.000000E-1 2.052886E-11 1.774990E-10 5.437009E-12 3.000000E-1 2.364118E-11 1.846839E-10 8.047165E-12 4.000000E-1 2.665816E-11 1.908011E-10 1.065605E-11 5.000000E-1 2.964110E-11 1.965452E-10 1.326447E-11 6.000000E-1 3.260861E-11 2.021114E-10 1.587252E-11 7.000000E-1 3.556820E-11 2.075800E-10 1.848084E-11 8.000000E-1 3.852410E-11 2.129906E-10 2.108888E-11 9.000000E-1 4.147771E-11 2.183656E-10 2.369710E-11 1.000000E+0 4.443046E-11 2.237195E-10 2.630523E-11 1.100000E+0 4.738352E-11 2.290608E-10 2.891328E-11 1.200000E+0 5.033739E-11 2.343959E-10 3.152181E-11 1.300000E+0 5.329307E-11 2.397289E-10 3.413037E-11 1.400000E+0 5.624915E-11 2.450637E-10 3.673837E-11 1.500000E+0 5.920786E-11 2.504025E-10 3.934699E-11 1.600000E+0 6.216810E-11 2.557463E-10 4.195566E-11 1.700000E+0 6.512966E-11 2.610979E-10 4.456439E-11 1.800000E+0 6.809444E-11 2.664582E-10 4.717317E-11 | [POWER Clamp] 0.0 6.809444E-11 2.584213E-10 5.108642E-11 -10.000000E-2 7.106120E-11 2.637769E-10 5.369531E-11 -2.000000E-1 7.403081E-11 2.691420E-10 5.630517E-11 -3.000000E-1 7.700131E-11 2.745168E-10 5.891413E-11 -4.000000E-1 7.997596E-11 2.799034E-10 6.152306E-11 -5.000000E-1 8.295328E-11 2.853019E-10 6.413193E-11 -6.000000E-1 8.593330E-11 2.907140E-10 6.674182E-11 -7.000000E-1 8.891689E-11 2.961413E-10 6.935164E-11 -8.000000E-1 9.190358E-11 3.015876E-10 7.196131E-11 -9.000000E-1 9.489488E-11 3.070532E-10 7.457075E-11 -10.000000E-1 9.788850E-11 3.125431E-10 7.718247E-11 -1.100000E+0 1.008892E-10 3.180606E-10 7.979257E-11 -1.200000E+0 1.038955E-10 3.236110E-10 8.240219E-11 -1.300000E+0 1.069097E-10 3.292018E-10 8.501406E-11 -1.400000E+0 1.099309E-10 3.348382E-10 8.762383E-11 -1.500000E+0 1.129599E-10 3.405304E-10 9.023578E-11 -1.600000E+0 1.160015E-10 3.462874E-10 9.284684E-11 -1.700000E+0 1.190535E-10 3.521195E-10 9.545842E-11 -1.800000E+0 1.221178E-10 3.580395E-10 9.807044E-11 | |[End SZ_hyst_input | |====================================================================== | [Model] SZ_Output Model_type Output Polarity Inverting Vref=0 Cref=50p C_comp 15.5p 15.5p 15.5p [Model Spec] | [Temperature Range] 25 90 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 1.579842E-1 1.052860E-1 2.258242E-1 -1.700000E+0 1.475267E-1 9.934060E-2 2.111922E-1 -1.600000E+0 1.369106E-1 9.246409E-2 1.966004E-1 -1.500000E+0 1.263493E-1 8.519312E-2 1.820602E-1 -1.400000E+0 1.159044E-1 7.788551E-2 1.675833E-1 -1.300000E+0 1.055971E-1 7.068602E-2 1.531865E-1 -1.200000E+0 9.544267E-2 6.364155E-2 1.388975E-1 -1.100000E+0 8.545912E-2 5.677018E-2 1.247705E-1 -10.000000E-1 7.567252E-2 5.008498E-2 1.109582E-1 -9.000000E-1 6.613026E-2 4.360074E-2 9.801174E-2 -8.000000E-1 5.694148E-2 3.733856E-2 8.640891E-2 -7.000000E-1 4.841967E-2 3.133331E-2 7.504607E-2 -6.000000E-1 4.062695E-2 2.566507E-2 6.372660E-2 -5.000000E-1 3.310441E-2 2.049056E-2 5.249136E-2 -4.000000E-1 2.580116E-2 1.575664E-2 4.139523E-2 -3.000000E-1 1.876706E-2 1.130907E-2 3.050490E-2 -2.000000E-1 1.206643E-2 7.161634E-3 1.990241E-2 -10.000000E-2 5.778019E-3 3.368700E-3 9.690404E-3 0.0 1.442202E-9 1.185482E-9 3.039522E-9 1.000000E-1 -5.132856E-3 -2.900483E-3 -8.799017E-3 2.000000E-1 -9.566357E-3 -5.345592E-3 -1.645115E-2 3.000000E-1 -1.330680E-2 -7.339476E-3 -2.297120E-2 4.000000E-1 -1.636685E-2 -8.892451E-3 -2.837789E-2 5.000000E-1 -1.877335E-2 -1.003003E-2 -3.269951E-2 6.000000E-1 -2.058309E-2 -1.080961E-2 -3.599842E-2 7.000000E-1 -2.189897E-2 -1.132784E-2 -3.841494E-2 8.000000E-1 -2.285579E-2 -1.168742E-2 -4.016305E-2 9.000000E-1 -2.357455E-2 -1.195778E-2 -4.145425E-2 1.000000E+0 -2.413799E-2 -1.217519E-2 -4.244481E-2 1.100000E+0 -2.459695E-2 -1.235804E-2 -4.323597E-2 1.200000E+0 -2.498268E-2 -1.251646E-2 -4.389118E-2 1.300000E+0 -2.531516E-2 -1.265667E-2 -4.445071E-2 1.400000E+0 -2.560768E-2 -1.278277E-2 -4.494080E-2 1.500000E+0 -2.586946E-2 -1.289766E-2 -4.537912E-2 1.600000E+0 -2.610707E-2 -1.300344E-2 -4.577789E-2 1.700000E+0 -2.632532E-2 -1.310171E-2 -4.614582E-2 1.800000E+0 -2.652783E-2 -1.319374E-2 -4.648926E-2 1.900000E+0 -2.671737E-2 -1.328104E-2 -4.681295E-2 2.000000E+0 -2.689613E-2 -1.337030E-2 -4.712048E-2 2.100000E+0 -2.706673E-2 -1.349972E-2 -4.741462E-2 2.200000E+0 -2.724454E-2 -1.383691E-2 -4.769759E-2 2.300000E+0 -2.755369E-2 -1.520057E-2 -4.797296E-2 2.400000E+0 -2.840599E-2 -2.491166E-2 -4.828150E-2 2.500000E+0 -3.016318E-2 -7.183786E-2 -4.901579E-2 2.600000E+0 -3.460737E-2 -1.588907E-1 -5.138572E-2 2.700000E+0 -6.453672E-2 -2.644563E-1 -5.521630E-2 2.800000E+0 -1.472680E-1 -3.784553E-1 -5.991002E-2 2.900000E+0 -2.558479E-1 -4.970004E-1 -7.475197E-2 3.000000E+0 -3.743956E-1 -6.183304E-1 -1.481652E-1 3.100000E+0 -4.977858E-1 -7.415235E-1 -2.602893E-1 3.200000E+0 -6.239701E-1 -8.660437E-1 -3.843030E-1 3.300000E+0 -7.519520E-1 -9.915542E-1 -5.133233E-1 3.400000E+0 -8.811886E-1 -1.117830E+0 -6.450236E-1 3.500000E+0 -1.011341E+0 -1.244715E+0 -7.783912E-1 3.600000E+0 -1.142193E+0 -1.372096E+0 -9.128801E-1 | [Pulldown] -1.800000E+0 -1.115283E+0 -1.168507E+0 -1.067343E+0 -1.700000E+0 -9.848595E-1 -1.042159E+0 -9.324158E-1 -1.600000E+0 -8.552265E-1 -9.165399E-1 -7.983507E-1 -1.500000E+0 -7.266470E-1 -7.918571E-1 -6.655083E-1 -1.400000E+0 -5.995465E-1 -6.684182E-1 -5.345093E-1 -1.300000E+0 -4.746353E-1 -5.467055E-1 -4.066297E-1 -1.200000E+0 -3.533016E-1 -4.275334E-1 -2.850506E-1 -1.100000E+0 -2.386707E-1 -3.124174E-1 -1.804123E-1 -1.000000E+0 -1.393904E-1 -2.045784E-1 -1.141369E-1 -9.000000E-1 -7.597534E-2 -1.119799E-1 -8.728335E-2 -8.000000E-1 -5.443895E-2 -5.257884E-2 -7.714681E-2 -7.000000E-1 -4.673967E-2 -3.302159E-2 -6.733597E-2 -6.000000E-1 -3.990253E-2 -2.696187E-2 -5.716136E-2 -5.000000E-1 -3.309699E-2 -2.224368E-2 -4.751757E-2 -4.000000E-1 -2.637613E-2 -1.760874E-2 -3.815092E-2 -3.000000E-1 -1.966978E-2 -1.301259E-2 -2.869655E-2 -2.000000E-1 -1.298713E-2 -8.496625E-3 -1.914391E-2 -1.000000E-1 -6.399577E-3 -4.129352E-3 -9.552956E-3 2.220446E-16 -9.722135E-11 -1.128123E-10 -1.719241E-10 1.000000E-1 5.876811E-3 3.685609E-3 9.002376E-3 2.000000E-1 1.096956E-2 6.795204E-3 1.699233E-2 3.000000E-1 1.528120E-2 9.335718E-3 2.395911E-2 4.000000E-1 1.881778E-2 1.131768E-2 2.989468E-2 5.000000E-1 2.159159E-2 1.276167E-2 3.479380E-2 6.000000E-1 2.363172E-2 1.371754E-2 3.865538E-2 7.000000E-1 2.501286E-2 1.429497E-2 4.149599E-2 8.000000E-1 2.588769E-2 1.464250E-2 4.340717E-2 9.000000E-1 2.644311E-2 1.487007E-2 4.461476E-2 1.000000E+0 2.681658E-2 1.503299E-2 4.538516E-2 1.100000E+0 2.708483E-2 1.515745E-2 4.590527E-2 1.200000E+0 2.728856E-2 1.525703E-2 4.627945E-2 1.300000E+0 2.745030E-2 1.533948E-2 4.656394E-2 1.400000E+0 2.758328E-2 1.540959E-2 4.679021E-2 1.500000E+0 2.769577E-2 1.547049E-2 4.697682E-2 1.600000E+0 2.779313E-2 1.552435E-2 4.713530E-2 1.700000E+0 2.787903E-2 1.557268E-2 4.727317E-2 1.800000E+0 2.795604E-2 1.561660E-2 4.739550E-2 1.900000E+0 2.802601E-2 1.565699E-2 4.750582E-2 2.000000E+0 2.809031E-2 1.569551E-2 4.760670E-2 2.100000E+0 2.814999E-2 1.575396E-2 4.770000E-2 2.200000E+0 2.820589E-2 1.604921E-2 4.778716E-2 2.300000E+0 2.825989E-2 1.684454E-2 4.786924E-2 2.400000E+0 2.834538E-2 1.794254E-2 4.794711E-2 2.500000E+0 2.892417E-2 1.920888E-2 4.802192E-2 2.600000E+0 3.052078E-2 2.059645E-2 4.810547E-2 2.700000E+0 3.258566E-2 2.208277E-2 4.833986E-2 2.800000E+0 3.487080E-2 2.365543E-2 5.000494E-2 2.900000E+0 3.729789E-2 2.530601E-2 5.342781E-2 3.000000E+0 3.983510E-2 2.702746E-2 5.732341E-2 3.100000E+0 4.246461E-2 2.881062E-2 6.140045E-2 3.200000E+0 4.517465E-2 3.063515E-2 6.557942E-2 3.300000E+0 4.795571E-2 3.245812E-2 6.982824E-2 3.400000E+0 5.079557E-2 3.422745E-2 7.412920E-2 3.500000E+0 5.366401E-2 3.590506E-2 7.847098E-2 3.600000E+0 5.649295E-2 3.745951E-2 8.284532E-2 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.800000E+0 1.650000E+0 1.950000E+0 5.050505E-10 1.800128E+0 1.650092E+0 1.950166E+0 1.010101E-9 1.800118E+0 1.650083E+0 1.950149E+0 1.515152E-9 1.800099E+0 1.650072E+0 1.950115E+0 2.020202E-9 1.800057E+0 1.650058E+0 1.949968E+0 2.525253E-9 1.799943E+0 1.650017E+0 1.949812E+0 3.030303E-9 1.799843E+0 1.649946E+0 1.949586E+0 3.535354E-9 1.799807E+0 1.649911E+0 1.945819E+0 4.040404E-9 1.799527E+0 1.649908E+0 1.968728E+0 4.545455E-9 1.796937E+0 1.649950E+0 1.641208E+0 5.050505E-9 1.799020E+0 1.649941E+0 8.026931E-1 5.555556E-9 1.823981E+0 1.649825E+0 4.890877E-1 6.060606E-9 1.747272E+0 1.648544E+0 4.432386E-1 6.565657E-9 1.361360E+0 1.647710E+0 4.276892E-1 7.070707E-9 1.006332E+0 1.647052E+0 4.208813E-1 7.575758E-9 7.993412E-1 1.653224E+0 4.178250E-1 8.080808E-9 6.971823E-1 1.664892E+0 4.163796E-1 8.585859E-9 6.528099E-1 1.675310E+0 4.157068E-1 9.090909E-9 6.318823E-1 1.652335E+0 4.153789E-1 9.595960E-9 6.216893E-1 1.526450E+0 4.152242E-1 1.010101E-8 6.162690E-1 1.368395E+0 4.151466E-1 1.060606E-8 6.134620E-1 1.232554E+0 4.151090E-1 1.111111E-8 6.119177E-1 1.129290E+0 4.150892E-1 1.161616E-8 6.110978E-1 1.056606E+0 4.150788E-1 1.212121E-8 6.106431E-1 1.006039E+0 4.150728E-1 1.262626E-8 6.103978E-1 9.722508E-1 4.150692E-1 1.313131E-8 6.102609E-1 9.495624E-1 4.150668E-1 1.363636E-8 6.101855E-1 9.346639E-1 4.150651E-1 1.414141E-8 6.101426E-1 9.247998E-1 4.150639E-1 1.464646E-8 6.101181E-1 9.183401E-1 4.150630E-1 1.515152E-8 6.101035E-1 9.140895E-1 4.150622E-1 1.565657E-8 6.100946E-1 9.113003E-1 4.150616E-1 1.616162E-8 6.100888E-1 9.094720E-1 4.150612E-1 1.666667E-8 6.100848E-1 9.082682E-1 4.150608E-1 1.717172E-8 6.100819E-1 9.074815E-1 4.150605E-1 1.767677E-8 6.100797E-1 9.069612E-1 4.150602E-1 1.818182E-8 6.100779E-1 9.066220E-1 4.150600E-1 1.868687E-8 6.100765E-1 9.063965E-1 4.150598E-1 1.919192E-8 6.100752E-1 9.062495E-1 4.150597E-1 1.969697E-8 6.100741E-1 9.061512E-1 4.150596E-1 2.020202E-8 6.100732E-1 9.060870E-1 4.150595E-1 2.070707E-8 6.100724E-1 9.060436E-1 4.150594E-1 2.121212E-8 6.100716E-1 9.060151E-1 4.150594E-1 2.171717E-8 6.100710E-1 9.059956E-1 4.150593E-1 2.222222E-8 6.100704E-1 9.059824E-1 4.150593E-1 2.272727E-8 6.100699E-1 9.059733E-1 4.150592E-1 2.323232E-8 6.100694E-1 9.059670E-1 4.150592E-1 2.373737E-8 6.100690E-1 9.059624E-1 4.150592E-1 2.424242E-8 6.100687E-1 9.059591E-1 4.150592E-1 2.474747E-8 6.100684E-1 9.059566E-1 4.150591E-1 2.525253E-8 6.100681E-1 9.059547E-1 4.150591E-1 2.575758E-8 6.100678E-1 9.059532E-1 4.150591E-1 2.626263E-8 6.100676E-1 9.059520E-1 4.150591E-1 2.676768E-8 6.100674E-1 9.059509E-1 4.150591E-1 2.727273E-8 6.100672E-1 9.059500E-1 4.150591E-1 2.777778E-8 6.100670E-1 9.059493E-1 4.150591E-1 2.828283E-8 6.100669E-1 9.059486E-1 4.150591E-1 2.878788E-8 6.100668E-1 9.059479E-1 4.150591E-1 2.929293E-8 6.100667E-1 9.059474E-1 4.150591E-1 2.979798E-8 6.100666E-1 9.059469E-1 4.150591E-1 3.030303E-8 6.100665E-1 9.059464E-1 4.150591E-1 3.080808E-8 6.100664E-1 9.059460E-1 4.150591E-1 3.131313E-8 6.100663E-1 9.059456E-1 4.150591E-1 3.181818E-8 6.100662E-1 9.059452E-1 4.150591E-1 3.232323E-8 6.100662E-1 9.059449E-1 4.150591E-1 3.282828E-8 6.100661E-1 9.059445E-1 4.150591E-1 3.333333E-8 6.100661E-1 9.059442E-1 4.150590E-1 3.383838E-8 6.100661E-1 9.059440E-1 4.150590E-1 3.434343E-8 6.100660E-1 9.059437E-1 4.150590E-1 3.484848E-8 6.100660E-1 9.059435E-1 4.150590E-1 3.535354E-8 6.100660E-1 9.059432E-1 4.150590E-1 3.585859E-8 6.100659E-1 9.059430E-1 4.150590E-1 3.636364E-8 6.100659E-1 9.059428E-1 4.150590E-1 3.686869E-8 6.100659E-1 9.059427E-1 4.150590E-1 3.737374E-8 6.100659E-1 9.059425E-1 4.150590E-1 3.787879E-8 6.100658E-1 9.059423E-1 4.150590E-1 3.838384E-8 6.100658E-1 9.059422E-1 4.150590E-1 3.888889E-8 6.100658E-1 9.059421E-1 4.150590E-1 3.939394E-8 6.100658E-1 9.059419E-1 4.150590E-1 3.989899E-8 6.100658E-1 9.059418E-1 4.150590E-1 4.040404E-8 6.100658E-1 9.059417E-1 4.150590E-1 4.090909E-8 6.100658E-1 9.059416E-1 4.150590E-1 4.141414E-8 6.100658E-1 9.059415E-1 4.150590E-1 4.191919E-8 6.100657E-1 9.059414E-1 4.150590E-1 4.242424E-8 6.100657E-1 9.059413E-1 4.150590E-1 4.292929E-8 6.100657E-1 9.059412E-1 4.150590E-1 4.343434E-8 6.100657E-1 9.059412E-1 4.150590E-1 4.393939E-8 6.100657E-1 9.059411E-1 4.150590E-1 4.444444E-8 6.100657E-1 9.059410E-1 4.150590E-1 4.494949E-8 6.100657E-1 9.059410E-1 4.150590E-1 4.545455E-8 6.100657E-1 9.059409E-1 4.150590E-1 4.595960E-8 6.100657E-1 9.059409E-1 4.150590E-1 4.646465E-8 6.100657E-1 9.059408E-1 4.150590E-1 4.696970E-8 6.100657E-1 9.059408E-1 4.150590E-1 4.747475E-8 6.100657E-1 9.059407E-1 4.150590E-1 4.797980E-8 6.100657E-1 9.059407E-1 4.150590E-1 4.848485E-8 6.100657E-1 9.059406E-1 4.150590E-1 4.898990E-8 6.100657E-1 9.059406E-1 4.150590E-1 4.949495E-8 6.100657E-1 9.059406E-1 4.150590E-1 5.000000E-8 6.100657E-1 9.059405E-1 4.150590E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.096749E+0 6.123695E-1 1.510536E+0 5.050505E-10 1.096905E+0 6.124622E-1 1.510730E+0 1.010101E-9 1.096947E+0 6.124999E-1 1.510738E+0 1.515152E-9 1.096945E+0 6.125117E-1 1.510705E+0 2.020202E-9 1.096901E+0 6.125044E-1 1.510543E+0 2.525253E-9 1.096767E+0 6.124686E-1 1.510344E+0 3.030303E-9 1.096617E+0 6.123996E-1 1.509720E+0 3.535354E-9 1.096158E+0 6.123182E-1 1.512849E+0 4.040404E-9 1.095108E+0 6.122549E-1 1.359600E+0 4.545455E-9 1.103565E+0 6.119673E-1 2.462274E-1 5.050505E-9 1.114770E+0 6.113889E-1 1.114536E-3 5.555556E-9 8.326918E-1 6.107797E-1 1.379865E-3 6.060606E-9 2.347058E-1 6.127795E-1 6.701906E-4 6.565657E-9 1.476834E-2 6.243838E-1 3.499166E-4 7.070707E-9 4.605607E-3 6.448273E-1 1.832876E-4 7.575758E-9 1.920758E-3 6.250396E-1 1.019428E-4 8.080808E-9 8.951456E-4 4.710723E-1 6.100515E-5 8.585859E-9 4.835031E-4 2.442445E-1 4.001456E-5 9.090909E-9 2.752511E-4 6.997908E-2 2.813622E-5 9.595960E-9 1.657982E-4 1.818184E-2 2.106862E-5 1.010101E-8 1.035105E-4 8.309989E-3 1.635151E-5 1.060606E-8 6.868067E-5 4.601536E-3 1.305432E-5 1.111111E-8 4.788010E-5 2.541158E-3 1.055496E-5 1.161616E-8 3.553022E-5 1.490414E-3 8.621766E-6 1.212121E-8 2.766865E-5 9.076388E-4 7.067765E-6 1.262626E-8 2.253503E-5 5.755240E-4 5.814716E-6 1.313131E-8 1.892497E-5 3.727639E-4 4.786825E-6 1.363636E-8 1.627166E-5 2.475688E-4 3.945768E-6 1.414141E-8 1.419971E-5 1.674004E-4 3.252194E-6 1.464646E-8 1.251941E-5 1.156979E-4 2.681674E-6 1.515152E-8 1.110789E-5 8.168621E-5 2.211048E-6 1.565657E-8 9.895484E-6 5.910132E-5 1.822983E-6 1.616162E-8 8.838190E-6 4.394512E-5 1.503249E-6 1.666667E-8 7.905188E-6 3.361050E-5 1.239183E-6 1.717172E-8 7.078514E-6 2.651743E-5 1.021964E-6 1.767677E-8 6.340519E-6 2.152260E-5 8.423084E-7 1.818182E-8 5.682768E-6 1.798098E-5 6.947766E-7 1.868687E-8 5.092635E-6 1.537654E-5 5.725825E-7 1.919192E-8 4.565774E-6 1.344227E-5 -5.646886E-21 1.969697E-8 4.091956E-6 1.194046E-5 0.0 2.020202E-8 3.668931E-6 1.076029E-5 0.0 2.070707E-8 3.288199E-6 9.790676E-6 0.0 2.121212E-8 2.948087E-6 8.983444E-6 0.0 2.171717E-8 2.642130E-6 8.287767E-6 0.0 2.222222E-8 2.368585E-6 7.681159E-6 0.0 2.272727E-8 2.122733E-6 7.140076E-6 0.0 2.323232E-8 1.902757E-6 6.653406E-6 0.0 2.373737E-8 1.705242E-6 6.209766E-6 0.0 2.424242E-8 1.528383E-6 5.803205E-6 0.0 2.474747E-8 1.369735E-6 5.427937E-6 0.0 2.525253E-8 1.227570E-6 5.080335E-6 0.0 2.575758E-8 1.100168E-6 4.757318E-6 0.0 2.626263E-8 9.859147E-7 4.456303E-6 0.0 2.676768E-8 8.836228E-7 4.175607E-6 0.0 2.727273E-8 7.918156E-7 3.913116E-6 0.0 2.777778E-8 7.096982E-7 3.667936E-6 0.0 2.828283E-8 6.359379E-7 3.438170E-6 0.0 2.878788E-8 5.700244E-7 3.223408E-6 0.0 2.929293E-8 5.107700E-7 3.021866E-6 0.0 2.979798E-8 0.0 2.833455E-6 0.0 3.030303E-8 0.0 2.656490E-6 0.0 3.080808E-8 0.0 2.491025E-6 0.0 3.131313E-8 0.0 2.335590E-6 0.0 3.181818E-8 0.0 2.190151E-6 0.0 3.232323E-8 0.0 2.053575E-6 0.0 3.282828E-8 0.0 1.925701E-6 0.0 3.333333E-8 0.0 1.805671E-6 0.0 3.383838E-8 0.0 1.693223E-6 0.0 3.434343E-8 0.0 1.587720E-6 0.0 3.484848E-8 0.0 1.488828E-6 0.0 3.535354E-8 0.0 1.396091E-6 0.0 3.585859E-8 0.0 1.309118E-6 0.0 3.636364E-8 0.0 1.227598E-6 0.0 3.686869E-8 0.0 1.151107E-6 0.0 3.737374E-8 0.0 1.079448E-6 0.0 3.787879E-8 0.0 1.012176E-6 0.0 3.838384E-8 0.0 9.491869E-7 0.0 3.888889E-8 0.0 8.900228E-7 0.0 3.939394E-8 0.0 8.346551E-7 0.0 3.989899E-8 0.0 7.826240E-7 0.0 4.040404E-8 0.0 7.339573E-7 0.0 4.090909E-8 0.0 6.882201E-7 0.0 4.141414E-8 0.0 6.454239E-7 0.0 4.191919E-8 0.0 6.052230E-7 0.0 4.242424E-8 0.0 5.675888E-7 0.0 4.292929E-8 0.0 5.322541E-7 0.0 4.343434E-8 0.0 1.666770E-7 0.0 4.393939E-8 0.0 0.0 0.0 4.444444E-8 0.0 0.0 0.0 4.494949E-8 0.0 0.0 0.0 4.545455E-8 0.0 0.0 0.0 4.595960E-8 0.0 0.0 0.0 4.646465E-8 0.0 0.0 0.0 4.696970E-8 0.0 0.0 0.0 4.747475E-8 0.0 0.0 0.0 4.797980E-8 0.0 0.0 0.0 4.848485E-8 0.0 0.0 0.0 4.898990E-8 0.0 0.0 0.0 4.949495E-8 0.0 0.0 0.0 5.000000E-8 0.0 0.0 0.0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 5.050505E-10 5.510252E-7 2.104225E-7 6.919047E-7 1.010101E-9 0.0 0.0 0.0 1.515152E-9 -1.143301E-6 -1.113867E-6 -1.288777E-6 2.020202E-9 -3.134452E-6 -1.925366E-6 -5.047665E-6 2.525253E-9 -4.999933E-6 -3.418224E-6 -1.376831E-5 3.030303E-9 -1.356677E-6 -2.398002E-6 -1.252545E-6 3.535354E-9 -1.579366E-6 0.0 -7.754735E-5 4.040404E-9 -3.209396E-5 -9.695786E-7 1.774979E-3 4.545455E-9 -5.970130E-5 -2.079081E-21 -2.238615E-2 5.050505E-9 9.323567E-4 -1.767218E-6 2.179684E-1 5.555556E-9 1.586223E-3 -2.131140E-5 1.084136E+0 6.060606E-9 -1.173581E-2 -3.545169E-5 1.437877E+0 6.565657E-9 -4.338715E-2 -4.300092E-5 1.494790E+0 7.070707E-9 2.214599E-1 3.900879E-5 1.506642E+0 7.575758E-9 6.735963E-1 1.079358E-3 1.509519E+0 8.080808E-9 9.305772E-1 1.414931E-3 1.510250E+0 8.585859E-9 1.034201E+0 7.118183E-4 1.510429E+0 9.090909E-9 1.073704E+0 -4.195767E-3 1.510481E+0 9.595960E-9 1.087829E+0 -1.606828E-2 1.510499E+0 1.010101E-8 1.093334E+0 -3.054793E-2 1.510508E+0 1.060606E-8 1.095354E+0 8.100686E-4 1.510514E+0 1.111111E-8 1.096164E+0 1.619130E-1 1.510519E+0 1.161616E-8 1.096472E+0 3.472593E-1 1.510522E+0 1.212121E-8 1.096600E+0 4.702110E-1 1.510525E+0 1.262626E-8 1.096654E+0 5.382195E-1 1.510527E+0 1.313131E-8 1.096680E+0 5.746798E-1 1.510529E+0 1.363636E-8 1.096695E+0 5.932163E-1 1.510531E+0 1.414141E-8 1.096704E+0 6.027122E-1 1.510532E+0 1.464646E-8 1.096710E+0 6.074668E-1 1.510533E+0 1.515152E-8 1.096716E+0 6.098687E-1 1.510534E+0 1.565657E-8 1.096720E+0 6.110751E-1 1.510534E+0 1.616162E-8 1.096723E+0 6.116827E-1 1.510535E+0 1.666667E-8 1.096727E+0 6.119918E-1 1.510535E+0 1.717172E-8 1.096729E+0 6.121488E-1 1.510535E+0 1.767677E-8 1.096732E+0 6.122311E-1 1.510536E+0 1.818182E-8 1.096734E+0 6.122745E-1 1.510536E+0 1.868687E-8 1.096736E+0 6.122988E-1 1.510536E+0 1.919192E-8 1.096737E+0 6.123129E-1 1.510536E+0 1.969697E-8 1.096738E+0 6.123218E-1 1.510536E+0 2.020202E-8 1.096740E+0 6.123279E-1 1.510536E+0 2.070707E-8 1.096741E+0 6.123324E-1 1.510536E+0 2.121212E-8 1.096742E+0 6.123360E-1 1.510536E+0 2.171717E-8 1.096743E+0 6.123390E-1 1.510536E+0 2.222222E-8 1.096743E+0 6.123415E-1 1.510536E+0 2.272727E-8 1.096744E+0 6.123438E-1 1.510536E+0 2.323232E-8 1.096745E+0 6.123458E-1 1.510536E+0 2.373737E-8 1.096745E+0 6.123476E-1 1.510537E+0 2.424242E-8 1.096746E+0 6.123493E-1 1.510537E+0 2.474747E-8 1.096746E+0 6.123508E-1 1.510537E+0 2.525253E-8 1.096746E+0 6.123521E-1 1.510537E+0 2.575758E-8 1.096747E+0 6.123534E-1 1.510537E+0 2.626263E-8 1.096747E+0 6.123546E-1 1.510537E+0 2.676768E-8 1.096747E+0 6.123556E-1 1.510537E+0 2.727273E-8 1.096747E+0 6.123566E-1 1.510537E+0 2.777778E-8 1.096748E+0 6.123575E-1 1.510537E+0 2.828283E-8 1.096748E+0 6.123584E-1 1.510537E+0 2.878788E-8 1.096748E+0 6.123591E-1 1.510537E+0 2.929293E-8 1.096748E+0 6.123599E-1 1.510537E+0 2.979798E-8 1.096748E+0 6.123605E-1 1.510537E+0 3.030303E-8 1.096748E+0 6.123611E-1 1.510537E+0 3.080808E-8 1.096748E+0 6.123617E-1 1.510537E+0 3.131313E-8 1.096748E+0 6.123622E-1 1.510537E+0 3.181818E-8 1.096749E+0 6.123627E-1 1.510537E+0 3.232323E-8 1.096749E+0 6.123632E-1 1.510537E+0 3.282828E-8 1.096749E+0 6.123636E-1 1.510537E+0 3.333333E-8 1.096749E+0 6.123640E-1 1.510537E+0 3.383838E-8 1.096749E+0 6.123644E-1 1.510537E+0 3.434343E-8 1.096749E+0 6.123647E-1 1.510537E+0 3.484848E-8 1.096749E+0 6.123651E-1 1.510537E+0 3.535354E-8 1.096749E+0 6.123654E-1 1.510537E+0 3.585859E-8 1.096749E+0 6.123656E-1 1.510537E+0 3.636364E-8 1.096749E+0 6.123659E-1 1.510537E+0 3.686869E-8 1.096749E+0 6.123661E-1 1.510537E+0 3.737374E-8 1.096749E+0 6.123664E-1 1.510536E+0 3.787879E-8 1.096749E+0 6.123666E-1 1.510536E+0 3.838384E-8 1.096749E+0 6.123668E-1 1.510536E+0 3.888889E-8 1.096749E+0 6.123670E-1 1.510536E+0 3.939394E-8 1.096749E+0 6.123671E-1 1.510536E+0 3.989899E-8 1.096749E+0 6.123673E-1 1.510536E+0 4.040404E-8 1.096749E+0 6.123674E-1 1.510536E+0 4.090909E-8 1.096749E+0 6.123676E-1 1.510536E+0 4.141414E-8 1.096749E+0 6.123677E-1 1.510536E+0 4.191919E-8 1.096749E+0 6.123678E-1 1.510536E+0 4.242424E-8 1.096749E+0 6.123679E-1 1.510536E+0 4.292929E-8 1.096749E+0 6.123680E-1 1.510536E+0 4.343434E-8 1.096749E+0 6.123681E-1 1.510536E+0 4.393939E-8 1.096749E+0 6.123682E-1 1.510536E+0 4.444444E-8 1.096749E+0 6.123683E-1 1.510536E+0 4.494949E-8 1.096749E+0 6.123684E-1 1.510536E+0 4.545455E-8 1.096749E+0 6.123685E-1 1.510536E+0 4.595960E-8 1.096749E+0 6.123685E-1 1.510536E+0 4.646465E-8 1.096749E+0 6.123686E-1 1.510536E+0 4.696970E-8 1.096749E+0 6.123687E-1 1.510536E+0 4.747475E-8 1.096749E+0 6.123687E-1 1.510536E+0 4.797980E-8 1.096749E+0 6.123688E-1 1.510536E+0 4.848485E-8 1.096749E+0 6.123688E-1 1.510536E+0 4.898990E-8 1.096749E+0 6.123689E-1 1.510536E+0 4.949495E-8 1.096749E+0 6.123689E-1 1.510536E+0 5.000000E-8 1.096749E+0 6.123690E-1 1.510536E+0 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 6.100655E-1 9.059399E-1 4.150590E-1 5.050505E-10 6.100888E-1 9.059649E-1 4.150708E-1 1.010101E-9 6.101006E-1 9.059816E-1 4.150750E-1 1.515152E-9 6.101084E-1 9.059895E-1 4.150767E-1 2.020202E-9 6.101210E-1 9.060038E-1 4.150830E-1 2.525253E-9 6.101539E-1 9.060259E-1 4.151073E-1 3.030303E-9 6.102229E-1 9.060669E-1 4.151827E-1 3.535354E-9 6.102560E-1 9.060823E-1 4.152654E-1 4.040404E-9 6.103162E-1 9.060838E-1 4.143273E-1 4.545455E-9 6.108676E-1 9.061011E-1 6.283178E-1 5.050505E-9 6.106538E-1 9.061105E-1 1.731511E+0 5.555556E-9 5.924293E-1 9.061745E-1 1.941069E+0 6.060606E-9 7.231844E-1 9.065403E-1 1.947921E+0 6.565657E-9 1.500970E+0 9.071922E-1 1.949572E+0 7.070707E-9 1.744002E+0 9.081227E-1 1.949902E+0 7.575758E-9 1.787010E+0 9.045645E-1 1.949961E+0 8.080808E-9 1.796209E+0 8.847947E-1 1.949974E+0 8.585859E-9 1.798826E+0 8.558600E-1 1.949980E+0 9.090909E-9 1.799632E+0 8.842025E-1 1.949984E+0 9.595960E-9 1.799866E+0 1.205377E+0 1.949987E+0 1.010101E-8 1.799941E+0 1.551907E+0 1.949990E+0 1.060606E-8 1.799965E+0 1.605846E+0 1.949992E+0 1.111111E-8 1.799975E+0 1.622032E+0 1.949993E+0 1.161616E-8 1.799979E+0 1.637223E+0 1.949995E+0 1.212121E-8 1.799983E+0 1.644445E+0 1.949996E+0 1.262626E-8 1.799985E+0 1.647536E+0 1.949996E+0 1.313131E-8 1.799987E+0 1.648919E+0 1.949997E+0 1.363636E-8 1.799988E+0 1.649513E+0 1.949998E+0 1.414141E-8 1.799990E+0 1.649777E+0 1.949998E+0 1.464646E-8 1.799991E+0 1.649891E+0 1.949998E+0 1.515152E-8 1.799992E+0 1.649943E+0 1.949999E+0 1.565657E-8 1.799993E+0 1.649966E+0 1.949999E+0 1.616162E-8 1.799994E+0 1.649977E+0 1.949999E+0 1.666667E-8 1.799994E+0 1.649982E+0 1.949999E+0 1.717172E-8 1.799995E+0 1.649985E+0 1.949999E+0 1.767677E-8 1.799996E+0 1.649987E+0 1.949999E+0 1.818182E-8 1.799996E+0 1.649988E+0 1.950000E+0 1.868687E-8 1.799997E+0 1.649989E+0 1.950000E+0 1.919192E-8 1.799997E+0 1.649990E+0 1.950000E+0 1.969697E-8 1.799997E+0 1.649991E+0 1.950000E+0 2.020202E-8 1.799998E+0 1.649992E+0 1.950000E+0 2.070707E-8 1.799998E+0 1.649992E+0 1.950000E+0 2.121212E-8 1.799998E+0 1.649993E+0 1.950000E+0 2.171717E-8 1.799998E+0 1.649993E+0 1.950000E+0 2.222222E-8 1.799998E+0 1.649994E+0 1.950000E+0 2.272727E-8 1.799999E+0 1.649994E+0 1.950000E+0 2.323232E-8 1.799999E+0 1.649995E+0 1.950000E+0 2.373737E-8 1.799999E+0 1.649995E+0 1.950000E+0 2.424242E-8 1.799999E+0 1.649995E+0 1.950000E+0 2.474747E-8 1.799999E+0 1.649996E+0 1.950000E+0 2.525253E-8 1.799999E+0 1.649996E+0 1.950000E+0 2.575758E-8 1.799999E+0 1.649996E+0 1.950000E+0 2.626263E-8 1.799999E+0 1.649997E+0 1.950000E+0 2.676768E-8 1.799999E+0 1.649997E+0 1.950000E+0 2.727273E-8 1.799999E+0 1.649997E+0 1.950000E+0 2.777778E-8 1.799999E+0 1.649997E+0 1.950000E+0 2.828283E-8 1.799999E+0 1.649997E+0 1.950000E+0 2.878788E-8 1.800000E+0 1.649997E+0 1.950000E+0 2.929293E-8 1.800000E+0 1.649998E+0 1.950000E+0 2.979798E-8 1.800000E+0 1.649998E+0 1.950000E+0 3.030303E-8 1.800000E+0 1.649998E+0 1.950000E+0 3.080808E-8 1.800000E+0 1.649998E+0 1.950000E+0 3.131313E-8 1.800000E+0 1.649998E+0 1.950000E+0 3.181818E-8 1.800000E+0 1.649998E+0 1.950000E+0 3.232323E-8 1.800000E+0 1.649998E+0 1.950000E+0 3.282828E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.333333E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.383838E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.434343E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.484848E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.535354E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.585859E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.636364E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.686869E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.737374E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.787879E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.838384E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.888889E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.939394E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.989899E-8 1.800000E+0 1.649999E+0 1.950000E+0 4.040404E-8 1.800000E+0 1.649999E+0 1.950000E+0 4.090909E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.141414E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.191919E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.242424E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.292929E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.343434E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.393939E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.444444E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.494949E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.545455E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.595960E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.646465E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.696970E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.747475E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.797980E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.848485E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.898990E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.949495E-8 1.800000E+0 1.650000E+0 1.950000E+0 5.000000E-8 1.800000E+0 1.650000E+0 1.950000E+0 | [Ramp] R_load=50 dV/dt_r 6.580E-1/8.686E-10 3.674E-1/1.230E-9 9.063E-1/5.538E-10 dV/dt_f 7.140E-1/1.099E-9 4.464E-1/1.954E-9 9.210E-1/5.695E-10 | |[End SZ_Output | |====================================================================== [End]