|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ126 | TinyLogic(tm) UHS Buffer with 3-STATE Output | SC70 5-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz126p5_450.ibs | [File Rev] 1.0 | [Date] 04/03/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] nc7sz126p5 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 oe cntrl 32m 1.01n 0.13p 2 a data_i 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y data_o 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=3.5 Vinl=1.5 C_comp 4p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -2.848376E+0 -2.895936E+0 -2.809407E+0 -4.900000E+0 -2.778802E+0 -2.826195E+0 -2.739742E+0 -4.800000E+0 -2.709240E+0 -2.756467E+0 -2.670085E+0 -4.700000E+0 -2.639689E+0 -2.686752E+0 -2.600438E+0 -4.600000E+0 -2.570151E+0 -2.617053E+0 -2.530801E+0 -4.500000E+0 -2.500626E+0 -2.547368E+0 -2.461174E+0 -4.400000E+0 -2.431115E+0 -2.477700E+0 -2.391559E+0 -4.300000E+0 -2.361619E+0 -2.408049E+0 -2.321956E+0 -4.200000E+0 -2.292137E+0 -2.338416E+0 -2.252365E+0 -4.100000E+0 -2.222673E+0 -2.268802E+0 -2.182787E+0 -4.000000E+0 -2.153225E+0 -2.199208E+0 -2.113224E+0 -3.900000E+0 -2.083797E+0 -2.129635E+0 -2.043676E+0 -3.800000E+0 -2.014388E+0 -2.060086E+0 -1.974144E+0 -3.700000E+0 -1.945000E+0 -1.990561E+0 -1.904629E+0 -3.600000E+0 -1.875635E+0 -1.921062E+0 -1.835133E+0 -3.500000E+0 -1.806295E+0 -1.851592E+0 -1.765658E+0 -3.400000E+0 -1.736980E+0 -1.782151E+0 -1.696203E+0 -3.300000E+0 -1.667694E+0 -1.712743E+0 -1.626772E+0 -3.200000E+0 -1.598439E+0 -1.643371E+0 -1.557367E+0 -3.100000E+0 -1.529218E+0 -1.574036E+0 -1.487990E+0 -3.000000E+0 -1.460033E+0 -1.504743E+0 -1.418643E+0 -2.900000E+0 -1.390888E+0 -1.435495E+0 -1.349331E+0 -2.800000E+0 -1.321788E+0 -1.366297E+0 -1.280057E+0 -2.700000E+0 -1.252737E+0 -1.297154E+0 -1.210829E+0 -2.600000E+0 -1.183742E+0 -1.228072E+0 -1.141654E+0 -2.500000E+0 -1.114811E+0 -1.159057E+0 -1.072547E+0 -2.400000E+0 -1.045953E+0 -1.090117E+0 -1.003526E+0 -2.300000E+0 -9.771798E-1 -1.021263E+0 -9.346157E-1 -2.200000E+0 -9.085084E-1 -9.525058E-1 -8.658489E-1 -2.100000E+0 -8.399584E-1 -8.838594E-1 -7.972586E-1 -2.000000E+0 -7.715549E-1 -8.153412E-1 -7.288721E-1 -1.900000E+0 -7.033275E-1 -7.469731E-1 -6.607062E-1 -1.800000E+0 -6.353108E-1 -6.787830E-1 -5.927705E-1 -1.700000E+0 -5.675436E-1 -6.108068E-1 -5.250768E-1 -1.600000E+0 -5.000737E-1 -5.430928E-1 -4.576501E-1 -1.500000E+0 -4.329648E-1 -4.757070E-1 -3.905433E-1 -1.400000E+0 -3.663111E-1 -4.087430E-1 -3.238544E-1 -1.300000E+0 -3.002640E-1 -3.423395E-1 -2.577614E-1 -1.200000E+0 -2.350843E-1 -2.767182E-1 -1.926053E-1 -1.100000E+0 -1.712675E-1 -2.122439E-1 -1.291294E-1 -1.000000E+0 -1.099012E-1 -1.496160E-1 -6.940649E-2 -9.000000E-1 -5.400246E-2 -9.036798E-2 -2.229402E-2 -8.000000E-1 -1.452390E-2 -3.868380E-2 -9.405708E-3 -7.000000E-1 -4.914644E-3 -6.881070E-3 -5.711362E-3 -6.000000E-1 -2.698023E-3 -5.597859E-4 -1.833638E-3 -5.000000E-1 -7.087548E-4 -8.242837E-5 -2.142926E-4 -4.000000E-1 -7.362154E-5 -9.331477E-6 -8.237472E-6 -3.000000E-1 -3.859217E-6 -6.446109E-7 -1.397837E-7 -2.000000E-1 -1.257064E-7 -3.325866E-8 -1.563843E-9 -1.000000E-1 -2.990859E-9 -1.339752E-9 -1.883657E-11 1.000000E-1 6.706982E-12 7.098627E-12 -4.916720E-12 2.000000E-1 9.831663E-12 1.031955E-11 -4.344219E-12 3.000000E-1 1.125155E-11 1.167255E-11 -3.775036E-12 4.000000E-1 1.250394E-11 1.291966E-11 -3.203882E-12 5.000000E-1 1.381950E-11 1.411382E-11 -2.634892E-12 6.000000E-1 1.500355E-11 1.517608E-11 -2.064016E-12 7.000000E-1 1.617584E-11 1.628353E-11 -1.608491E-12 8.000000E-1 1.745859E-11 1.761524E-11 -9.237056E-13 9.000000E-1 1.873812E-11 1.848877E-11 -2.389200E-13 1.000000E+0 1.989964E-11 1.969935E-11 2.164935E-13 1.100000E+0 2.128897E-11 2.079714E-11 7.873702E-13 1.200000E+0 2.222200E-11 2.189271E-11 1.584732E-12 1.300000E+0 2.338152E-11 2.310152E-11 2.154499E-12 1.400000E+0 2.476774E-11 2.431011E-11 2.497336E-12 1.500000E+0 2.592682E-11 2.529021E-11 2.840172E-12 1.600000E+0 2.708589E-11 2.672618E-11 3.638645E-12 1.700000E+0 2.824430E-11 2.747891E-11 3.981260E-12 1.800000E+0 2.962919E-11 2.868639E-11 4.550582E-12 1.900000E+0 3.056178E-11 2.966560E-11 5.575984E-12 2.000000E+0 3.194689E-11 3.087308E-11 5.918821E-12 2.100000E+0 3.333378E-11 3.185408E-11 6.717293E-12 2.200000E+0 3.472112E-11 3.306289E-11 7.059242E-12 2.300000E+0 3.520029E-11 3.426992E-11 7.856826E-12 2.400000E+0 3.658984E-11 3.593392E-11 8.654411E-12 2.500000E+0 3.843592E-11 3.668976E-11 9.451107E-12 2.600000E+0 3.891998E-11 3.790035E-11 9.794832E-12 2.700000E+0 4.031619E-11 3.865708E-11 9.682477E-12 2.800000E+0 4.171508E-11 4.032552E-11 1.048006E-11 2.900000E+0 4.266365E-11 4.108536E-11 1.082290E-11 3.000000E+0 4.407186E-11 4.230394E-11 1.116573E-11 3.100000E+0 4.548628E-11 4.307132E-11 1.241807E-11 3.200000E+0 4.644951E-11 4.429435E-11 1.275957E-11 3.300000E+0 4.787948E-11 4.597967E-11 1.310418E-11 3.400000E+0 4.886314E-11 4.675815E-11 1.344613E-11 3.500000E+0 5.031264E-11 4.845369E-11 1.424372E-11 3.600000E+0 5.177636E-11 4.925038E-11 1.458744E-11 3.700000E+0 5.280043E-11 5.050715E-11 1.583889E-11 3.800000E+0 5.384493E-11 5.132073E-11 1.664002E-11 3.900000E+0 5.581846E-11 5.260503E-11 1.697931E-11 4.000000E+0 5.690826E-11 5.390088E-11 1.732392E-11 4.100000E+0 5.802914E-11 5.521628E-11 1.857803E-11 4.200000E+0 6.008971E-11 5.609824E-11 1.891731E-11 4.300000E+0 6.128431E-11 5.791279E-11 1.926192E-11 4.400000E+0 6.343015E-11 5.929834E-11 1.869527E-11 4.500000E+0 6.381029E-11 6.026291E-11 1.995026E-11 4.600000E+0 6.515499E-11 6.080558E-11 2.120171E-11 4.700000E+0 6.838441E-11 6.320722E-11 2.063416E-11 4.800000E+0 6.895995E-11 6.474465E-11 2.279776E-11 4.900000E+0 7.143175E-11 6.542056E-11 2.223022E-11 5.000000E+0 2.981295E-10 6.706458E-11 2.439471E-11 | [POWER Clamp] 0.0 7.399770E-11 6.026291E-11 2.611689E-11 -10.000000E-2 7.393464E-11 6.080558E-11 2.646150E-11 -2.000000E-1 7.671286E-11 6.321077E-11 2.680789E-11 -3.000000E-1 7.960743E-11 6.474465E-11 2.715339E-11 -4.000000E-1 8.173373E-11 6.542233E-11 2.840839E-11 -5.000000E-1 8.490986E-11 6.706458E-11 2.784439E-11 -6.000000E-1 8.733903E-11 6.786127E-11 2.909761E-11 -7.000000E-1 8.902834E-11 7.054002E-11 2.944578E-11 -8.000000E-1 9.272671E-11 7.239009E-11 3.070344E-11 -9.000000E-1 9.662671E-11 7.340883E-11 3.014211E-11 -1.000000E+0 9.983392E-11 7.633716E-11 3.139800E-11 -1.100000E+0 1.032756E-10 7.754508E-11 3.174616E-11 -1.200000E+0 1.078764E-10 7.976730E-11 3.300382E-11 -1.300000E+0 1.118332E-10 8.210410E-11 3.244516E-11 -1.400000E+0 1.160760E-10 8.456613E-11 3.460698E-11 -1.500000E+0 1.215321E-10 8.716139E-11 3.405098E-11 -1.600000E+0 1.264020E-10 8.989787E-11 3.531220E-11 -1.700000E+0 1.316121E-10 9.188117E-11 3.475620E-11 -1.800000E+0 1.371783E-10 9.493206E-11 3.692513E-11 -1.900000E+0 1.440323E-10 9.815970E-11 3.727685E-11 -2.000000E+0 1.503846E-10 1.015747E-10 3.672440E-11 -2.100000E+0 1.571578E-10 1.060911E-10 3.889689E-11 -2.200000E+0 1.652811E-10 1.099076E-10 3.925216E-11 -2.300000E+0 1.729532E-10 1.139409E-10 3.960921E-11 -2.400000E+0 1.811173E-10 1.172946E-10 3.996092E-11 -2.500000E+0 1.906972E-10 1.227143E-10 4.032152E-11 -2.600000E+0 1.989857E-10 1.265690E-10 4.067857E-11 -2.700000E+0 2.096439E-10 1.316032E-10 4.285816E-11 -2.800000E+0 2.208793E-10 1.369127E-10 4.139977E-11 -2.900000E+0 2.317986E-10 1.416094E-10 4.357403E-11 -3.000000E+0 2.433449E-10 1.484324E-10 4.393996E-11 -3.100000E+0 2.555343E-10 1.537543E-10 4.430412E-11 -3.200000E+0 2.683898E-10 1.603198E-10 4.284928E-11 -3.300000E+0 2.837499E-10 1.681428E-10 4.321166E-11 -3.400000E+0 2.980069E-10 1.735945E-10 4.539835E-11 -3.500000E+0 3.130065E-10 1.821476E-10 4.576606E-11 -3.600000E+0 3.287681E-10 1.892708E-10 4.795986E-11 -3.700000E+0 3.453149E-10 1.977032E-10 4.832934E-11 -3.800000E+0 3.644907E-10 2.065441E-10 4.869349E-11 -3.900000E+0 3.826823E-10 2.167333E-10 4.725287E-11 -4.000000E+0 3.999148E-10 2.264553E-10 4.944312E-11 -4.100000E+0 4.198490E-10 2.357208E-10 5.164047E-11 -4.200000E+0 4.406875E-10 2.463647E-10 5.020162E-11 -4.300000E+0 4.642722E-10 2.574900E-10 5.057288E-11 -4.400000E+0 4.888179E-10 2.682157E-10 5.095657E-11 -4.500000E+0 5.125269E-10 2.821725E-10 5.497647E-11 -4.600000E+0 5.354153E-10 2.930207E-10 5.353762E-11 -4.700000E+0 5.611493E-10 3.062297E-10 5.210587E-11 -4.800000E+0 5.897505E-10 3.199858E-10 5.249312E-11 -4.900000E+0 6.194263E-10 3.361347E-10 5.469936E-11 -5.000000E+0 6.483898E-10 3.492353E-10 5.690914E-11 | |[End data_i | |====================================================================== | [Model] data_o Model_type 3-state Enable Active-High Polarity Non-Inverting C_comp 8p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [Pullup] -5.000000E+0 1.086031E-1 3.933803E-2 1.988963E-1 -4.800000E+0 1.135368E-1 3.953167E-2 2.454650E-1 -4.700000E+0 1.195418E-1 4.023957E-2 2.548107E-1 -4.500000E+0 1.486499E-1 4.481563E-2 2.606215E-1 -4.400000E+0 1.694843E-1 5.105748E-2 2.654577E-1 -4.200000E+0 1.833606E-1 8.020837E-2 3.063363E-1 -4.100000E+0 1.860455E-1 9.226916E-2 5.263069E-1 -3.900000E+0 1.985509E-1 9.797902E-2 5.269692E-1 -3.800000E+0 2.274752E-1 9.951764E-2 5.199992E-1 -3.600000E+0 4.006696E-1 1.076684E-1 5.009435E-1 -3.500000E+0 3.994958E-1 1.466488E-1 4.897559E-1 -3.300000E+0 3.876826E-1 2.583249E-1 4.651760E-1 -3.200000E+0 3.792823E-1 2.584684E-1 4.520429E-1 -3.000000E+0 3.595786E-1 2.511467E-1 4.245241E-1 -2.900000E+0 3.486886E-1 2.453981E-1 4.102634E-1 -2.700000E+0 3.254654E-1 2.314718E-1 3.809844E-1 -2.600000E+0 3.133018E-1 2.236509E-1 3.660484E-1 -2.400000E+0 2.881845E-1 2.068465E-1 3.357722E-1 -2.300000E+0 2.753297E-1 1.980123E-1 3.205101E-1 -2.100000E+0 2.492389E-1 1.797546E-1 2.900026E-1 -2.000000E+0 2.360817E-1 1.704156E-1 2.748309E-1 -1.800000E+0 2.097572E-1 1.514876E-1 2.444748E-1 -1.700000E+0 1.966487E-1 1.419730E-1 2.292630E-1 -1.500000E+0 1.705182E-1 1.230366E-1 1.987757E-1 -1.400000E+0 1.574926E-1 1.136432E-1 1.835106E-1 -1.200000E+0 1.315512E-1 9.502561E-2 1.530138E-1 -1.100000E+0 1.186662E-1 8.581141E-2 1.378819E-1 -9.000000E-1 9.332960E-2 6.763577E-2 1.095174E-1 -8.000000E-1 8.135131E-2 5.874398E-2 9.716407E-2 -6.000000E-1 6.024207E-2 4.209283E-2 7.272571E-2 -5.000000E-1 5.003525E-2 3.474242E-2 6.053707E-2 -3.000000E-1 2.980647E-2 2.056383E-2 3.622638E-2 -2.000000E-1 1.979201E-2 1.360896E-2 2.411202E-2 0.0 1.273292E-11 6.366460E-12 5.456968E-12 2.000000E-1 -1.920567E-2 -1.302293E-2 -2.352565E-2 3.000000E-1 -2.850029E-2 -1.926114E-2 -3.491935E-2 5.000000E-1 -4.646256E-2 -3.118266E-2 -5.695784E-2 6.000000E-1 -5.512588E-2 -3.686256E-2 -6.759828E-2 8.000000E-1 -7.180578E-2 -4.765195E-2 -8.811053E-2 9.000000E-1 -7.981782E-2 -5.275796E-2 -9.797789E-2 1.100000E+0 -9.517452E-2 -6.238387E-2 -1.169239E-1 1.200000E+0 -1.025145E-1 -6.690033E-2 -1.259981E-1 1.400000E+0 -1.165059E-1 -7.533186E-2 -1.433378E-1 1.500000E+0 -1.231526E-1 -7.924377E-2 -1.515990E-1 1.700000E+0 -1.357363E-1 -8.645278E-2 -1.672935E-1 1.800000E+0 -1.416688E-1 -8.974760E-2 -1.747227E-1 2.000000E+0 -1.528041E-1 -9.571457E-2 -1.887358E-1 2.100000E+0 -1.580030E-1 -9.838691E-2 -1.953164E-1 2.300000E+0 -1.676551E-1 -1.031162E-1 -2.076186E-1 2.400000E+0 -1.721059E-1 -1.051800E-1 -2.133386E-1 2.600000E+0 -1.802559E-1 -1.087378E-1 -2.239150E-1 2.700000E+0 -1.839571E-1 -1.102528E-1 -2.287733E-1 2.900000E+0 -1.906271E-1 -1.128289E-1 -2.376428E-1 3.000000E+0 -1.936080E-1 -1.139263E-1 -2.416638E-1 3.200000E+0 -1.989112E-1 -1.158328E-1 -2.489189E-1 3.300000E+0 -2.012619E-1 -1.166750E-1 -2.521768E-1 3.500000E+0 -2.054490E-1 -1.182012E-1 -2.580289E-1 3.600000E+0 -2.073234E-1 -1.189034E-1 -2.606578E-1 3.800000E+0 -2.107227E-1 -1.202171E-1 -2.654082E-1 3.900000E+0 -2.122775E-1 -1.208369E-1 -2.675620E-1 4.100000E+0 -2.151554E-1 -1.220168E-1 -2.714966E-1 4.200000E+0 -2.164962E-1 -1.225810E-1 -2.733009E-1 4.400000E+0 -2.190143E-1 -1.236651E-1 -2.766327E-1 4.500000E+0 -2.202016E-1 -1.241873E-1 -2.781764E-1 4.700000E+0 -2.224526E-1 -1.251966E-1 -2.810534E-1 4.800000E+0 -2.235224E-1 -1.256848E-1 -2.823981E-1 5.000000E+0 -2.255639E-1 -1.265918E-1 -2.849241E-1 5.200000E+0 -2.274882E-1 -1.239107E-1 -2.872587E-1 5.300000E+0 -2.284100E-1 -1.097997E-1 -2.883629E-1 5.500000E+0 -2.299317E-1 -8.839035E-2 -2.904594E-1 5.600000E+0 -2.297812E-1 -8.579968E-2 -2.914568E-1 5.800000E+0 -2.246157E-1 -8.381607E-2 -2.933606E-1 5.900000E+0 -2.074522E-1 -8.339453E-2 -2.942690E-1 6.100000E+0 -1.638016E-1 -8.299537E-2 -2.953868E-1 6.200000E+0 -1.569241E-1 -8.291538E-2 -2.944212E-1 6.400000E+0 -1.526662E-1 -8.288290E-2 -2.870498E-1 6.500000E+0 -1.518809E-1 -8.290840E-2 -2.664923E-1 6.700000E+0 -1.511777E-1 -8.301060E-2 -2.114707E-1 6.800000E+0 -1.510493E-1 -8.308020E-2 -1.995636E-1 7.000000E+0 -1.510187E-1 -8.324390E-2 -1.938768E-1 7.100000E+0 -1.510746E-1 -8.333500E-2 -1.929437E-1 7.300000E+0 -1.512722E-1 -8.353010E-2 -1.921152E-1 7.400000E+0 -1.514008E-1 -8.363260E-2 -1.919555E-1 7.600000E+0 -1.516970E-1 -8.384470E-2 -1.918832E-1 7.700000E+0 -1.518594E-1 -8.395360E-2 -1.919240E-1 7.900000E+0 -1.522035E-1 -8.417530E-2 -1.920971E-1 8.000000E+0 -1.523828E-1 -8.428750E-2 -1.922152E-1 8.200000E+0 -1.527513E-1 -8.451440E-2 -1.924929E-1 8.300000E+0 -1.529393E-1 -8.462860E-2 -1.926468E-1 8.500000E+0 -1.533202E-1 -8.485800E-2 -1.929754E-1 8.600000E+0 -1.535124E-1 -8.497320E-2 -1.931475E-1 8.800000E+0 -1.538990E-1 -8.520360E-2 -1.935025E-1 8.900000E+0 -1.540930E-1 -8.531900E-2 -1.936842E-1 9.100000E+0 -1.544815E-1 -8.554950E-2 -1.940533E-1 9.200000E+0 -1.546757E-1 -8.566480E-2 -1.942400E-1 9.400000E+0 -1.550638E-1 -8.589480E-2 -1.946163E-1 9.500000E+0 -1.552575E-1 -8.600970E-2 -1.948055E-1 9.700000E+0 -1.556438E-1 -8.623880E-2 -1.951852E-1 9.800000E+0 -1.558364E-1 -8.635320E-2 -1.953753E-1 1.000000E+1 -1.562203E-1 -8.658130E-2 -1.957561E-1 | [Pulldown] -5.000000E+0 -7.982000E-4 -5.879000E-4 -8.922000E-4 -4.800000E+0 -8.525000E-4 -6.238000E-4 -9.594000E-4 -4.700000E+0 -8.820000E-4 -6.432000E-4 -9.959000E-4 -4.500000E+0 -9.463000E-4 -6.854000E-4 -1.075900E-3 -4.400000E+0 -9.816000E-4 -7.083000E-4 -1.119700E-3 -4.200000E+0 -1.059000E-3 -7.586000E-4 -1.216400E-3 -4.100000E+0 -1.101700E-3 -7.862000E-4 -1.269800E-3 -3.900000E+0 -1.196400E-3 -8.469000E-4 -1.388800E-3 -3.800000E+0 -1.249000E-3 -8.805000E-4 -1.455300E-3 -3.600000E+0 -1.366800E-3 -9.552000E-4 -1.605100E-3 -3.500000E+0 -1.433100E-3 -9.969000E-4 -1.689900E-3 -3.300000E+0 -1.583600E-3 -1.090700E-3 -1.884000E-3 -3.200000E+0 -1.669400E-3 -1.143700E-3 -1.995900E-3 -3.000000E+0 -1.867400E-3 -1.264400E-3 -2.257600E-3 -2.900000E+0 -1.982400E-3 -1.333700E-3 -2.412000E-3 -2.700000E+0 -2.254300E-3 -1.494600E-3 -2.784100E-3 -2.600000E+0 -2.416400E-3 -1.588900E-3 -3.011200E-3 -2.400000E+0 -2.812600E-3 -1.813600E-3 -3.583700E-3 -2.300000E+0 -3.058100E-3 -1.949200E-3 -3.951800E-3 -2.100000E+0 -3.688900E-3 -2.285000E-3 -4.951400E-3 -2.000000E+0 -4.103900E-3 -2.496600E-3 -5.655640E-3 -1.800000E+0 -5.266510E-3 -3.053110E-3 -7.872910E-3 -1.700000E+0 -6.118700E-3 -3.429420E-3 -9.796670E-3 -1.500000E+0 -8.970670E-3 -4.528440E-3 -1.934039E-2 -1.400000E+0 -1.163428E-2 -5.375340E-3 -3.370898E-2 -1.200000E+0 -2.628737E-2 -8.483290E-3 -7.647232E-2 -1.100000E+0 -4.440441E-2 -1.173945E-2 -9.680695E-2 -9.000000E-1 -8.279248E-2 -3.141167E-2 -1.233234E-1 -8.000000E-1 -9.047397E-2 -4.831730E-2 -1.156323E-1 -6.000000E-1 -7.384899E-2 -5.104835E-2 -9.101433E-2 -5.000000E-1 -6.257965E-2 -4.289874E-2 -7.668737E-2 -3.000000E-1 -3.796637E-2 -2.580462E-2 -4.648362E-2 -2.000000E-1 -2.539421E-2 -1.720285E-2 -3.113045E-2 0.0 5.028553E-12 1.464387E-12 6.509275E-12 2.000000E-1 2.486342E-2 1.656382E-2 3.069170E-2 3.000000E-1 3.677977E-2 2.439350E-2 4.549449E-2 5.000000E-1 5.956507E-2 3.915049E-2 7.398247E-2 6.000000E-1 7.042783E-2 4.607910E-2 8.765540E-2 8.000000E-1 9.107931E-2 5.904078E-2 1.138294E-1 9.000000E-1 1.008627E-1 6.507590E-2 1.263187E-1 1.100000E+0 1.193323E-1 7.626029E-2 1.500732E-1 1.200000E+0 1.280134E-1 8.141182E-2 1.613265E-1 1.400000E+0 1.442546E-1 9.083829E-2 1.825537E-1 1.500000E+0 1.518080E-1 9.511422E-2 1.925133E-1 1.700000E+0 1.657570E-1 1.027891E-1 2.110794E-1 1.800000E+0 1.721385E-1 1.061837E-1 2.196617E-1 2.000000E+0 1.836591E-1 1.120628E-1 2.353359E-1 2.100000E+0 1.887625E-1 1.145321E-1 2.423746E-1 2.300000E+0 1.975271E-1 1.185004E-1 2.546617E-1 2.400000E+0 2.011310E-1 1.200114E-1 2.598136E-1 2.600000E+0 2.067284E-1 1.222289E-1 2.679574E-1 2.700000E+0 2.087823E-1 1.230241E-1 2.709773E-1 2.900000E+0 2.117432E-1 1.242001E-1 2.753043E-1 3.000000E+0 2.128052E-1 1.246448E-1 2.768282E-1 3.200000E+0 2.143988E-1 1.253531E-1 2.790619E-1 3.300000E+0 2.150130E-1 1.256434E-1 2.799010E-1 3.500000E+0 2.160086E-1 1.261389E-1 2.812313E-1 3.600000E+0 2.164231E-1 1.263550E-1 2.817735E-1 3.800000E+0 2.171390E-1 1.267425E-1 2.826941E-1 3.900000E+0 2.174545E-1 1.269190E-1 2.830935E-1 4.100000E+0 2.180250E-1 1.272468E-1 2.838064E-1 4.200000E+0 2.182872E-1 1.274009E-1 2.841300E-1 4.400000E+0 2.187791E-1 1.276955E-1 2.847308E-1 4.500000E+0 2.190136E-1 1.278381E-1 2.850144E-1 4.700000E+0 2.194705E-1 1.281189E-1 2.855620E-1 4.800000E+0 2.196970E-1 1.282591E-1 2.858315E-1 5.000000E+0 2.201571E-1 1.285455E-1 2.863752E-1 5.200000E+0 2.206419E-1 1.291354E-1 2.869446E-1 5.300000E+0 2.209000E-1 1.304859E-1 2.872468E-1 5.500000E+0 2.214630E-1 1.346953E-1 2.879048E-1 5.600000E+0 2.217750E-1 1.370537E-1 2.882692E-1 5.800000E+0 2.224921E-1 1.419855E-1 2.890944E-1 5.900000E+0 2.231917E-1 1.445250E-1 2.895676E-1 6.100000E+0 2.289611E-1 1.497219E-1 2.906725E-1 6.200000E+0 2.328097E-1 1.523767E-1 2.913218E-1 6.400000E+0 2.410120E-1 1.578040E-1 2.928665E-1 6.500000E+0 2.452804E-1 1.605816E-1 2.937967E-1 6.700000E+0 2.541072E-1 1.662821E-1 2.993167E-1 6.800000E+0 2.586697E-1 1.692136E-1 3.046247E-1 7.000000E+0 2.681248E-1 1.752627E-1 3.163007E-1 7.100000E+0 2.730354E-1 1.783902E-1 3.224499E-1 7.300000E+0 2.832739E-1 1.848750E-1 3.352894E-1 7.400000E+0 2.886237E-1 1.882409E-1 3.419879E-1 7.600000E+0 2.998403E-1 1.952363E-1 3.559913E-1 7.700000E+0 3.057288E-1 1.988691E-1 3.633198E-1 7.900000E+0 3.181169E-1 2.064004E-1 3.786914E-1 8.000000E+0 3.246346E-1 2.102886E-1 3.867579E-1 8.200000E+0 3.383548E-1 2.182482E-1 4.037055E-1 8.300000E+0 3.455685E-1 2.222686E-1 4.126050E-1 8.500000E+0 3.607193E-1 2.300944E-1 4.312928E-1 8.600000E+0 3.686569E-1 2.335639E-1 4.410923E-1 8.800000E+0 3.852383E-1 2.338911E-1 4.616211E-1 8.900000E+0 3.938644E-1 2.240469E-1 4.723537E-1 9.100000E+0 4.116992E-1 2.127624E-1 4.947540E-1 9.200000E+0 4.208390E-1 2.138566E-1 5.064170E-1 9.400000E+0 4.391370E-1 2.218643E-1 5.306474E-1 9.500000E+0 4.477237E-1 2.272830E-1 5.432021E-1 9.700000E+0 4.546350E-1 2.396883E-1 5.691471E-1 9.800000E+0 4.483804E-1 2.465059E-1 5.825145E-1 1.000000E+1 4.457709E-1 2.611798E-1 6.099624E-1 | [GND Clamp] -5.000000E+0 -3.723688E+0 -3.786269E+0 -3.674238E+0 -4.900000E+0 -3.632573E+0 -3.694880E+0 -3.583000E+0 -4.800000E+0 -3.541472E+0 -3.603509E+0 -3.491774E+0 -4.700000E+0 -3.450387E+0 -3.512155E+0 -3.400560E+0 -4.600000E+0 -3.359319E+0 -3.420821E+0 -3.309360E+0 -4.500000E+0 -3.268268E+0 -3.329506E+0 -3.218174E+0 -4.400000E+0 -3.177234E+0 -3.238213E+0 -3.127003E+0 -4.300000E+0 -3.086221E+0 -3.146942E+0 -3.035848E+0 -4.200000E+0 -2.995227E+0 -3.055695E+0 -2.944710E+0 -4.100000E+0 -2.904256E+0 -2.964473E+0 -2.853591E+0 -4.000000E+0 -2.813307E+0 -2.873278E+0 -2.762490E+0 -3.900000E+0 -2.722383E+0 -2.782111E+0 -2.671409E+0 -3.800000E+0 -2.631486E+0 -2.690974E+0 -2.580350E+0 -3.700000E+0 -2.540616E+0 -2.599869E+0 -2.489313E+0 -3.600000E+0 -2.449777E+0 -2.508799E+0 -2.398302E+0 -3.500000E+0 -2.358970E+0 -2.417766E+0 -2.307316E+0 -3.400000E+0 -2.268199E+0 -2.326772E+0 -2.216359E+0 -3.300000E+0 -2.177464E+0 -2.235822E+0 -2.125434E+0 -3.200000E+0 -2.086771E+0 -2.144919E+0 -2.034542E+0 -3.100000E+0 -1.996122E+0 -2.054065E+0 -1.943687E+0 -3.000000E+0 -1.905521E+0 -1.963267E+0 -1.852871E+0 -2.900000E+0 -1.814973E+0 -1.872529E+0 -1.762101E+0 -2.800000E+0 -1.724483E+0 -1.781856E+0 -1.671379E+0 -2.700000E+0 -1.634058E+0 -1.691257E+0 -1.580712E+0 -2.600000E+0 -1.543705E+0 -1.600737E+0 -1.490105E+0 -2.500000E+0 -1.453432E+0 -1.510307E+0 -1.399566E+0 -2.400000E+0 -1.363249E+0 -1.419977E+0 -1.309105E+0 -2.300000E+0 -1.273169E+0 -1.329760E+0 -1.218732E+0 -2.200000E+0 -1.183206E+0 -1.239671E+0 -1.128461E+0 -2.100000E+0 -1.093379E+0 -1.149730E+0 -1.038309E+0 -2.000000E+0 -1.003710E+0 -1.059959E+0 -9.482954E-1 -1.900000E+0 -9.142277E-1 -9.703873E-1 -8.584495E-1 -1.800000E+0 -8.249699E-1 -8.810520E-1 -7.688074E-1 -1.700000E+0 -7.359870E-1 -7.920013E-1 -6.794198E-1 -1.600000E+0 -6.473467E-1 -7.032996E-1 -5.903574E-1 -1.500000E+0 -5.591470E-1 -6.150355E-1 -5.017257E-1 -1.400000E+0 -4.715331E-1 -5.273356E-1 -4.136885E-1 -1.300000E+0 -3.847333E-1 -4.403890E-1 -3.265207E-1 -1.200000E+0 -2.991347E-1 -3.545010E-1 -2.407373E-1 -1.100000E+0 -2.154702E-1 -2.701809E-1 -1.574754E-1 -1.000000E+0 -1.353679E-1 -1.884209E-1 -8.002328E-2 -9.000000E-1 -6.346122E-2 -1.114405E-1 -2.263316E-2 -8.000000E-1 -1.598994E-2 -4.542195E-2 -8.651685E-3 -7.000000E-1 -5.125486E-3 -7.544394E-3 -4.290131E-3 -6.000000E-1 -2.162235E-3 -6.565538E-4 -1.132325E-3 -5.000000E-1 -4.557858E-4 -7.207056E-5 -1.036856E-4 -4.000000E-1 -4.049950E-5 -6.738102E-6 -3.607912E-6 -3.000000E-1 -2.013239E-6 -4.481566E-7 -5.902569E-8 -2.000000E-1 -6.312472E-8 -2.254362E-8 -6.594640E-10 -1.000000E-1 -1.389685E-9 -8.776380E-10 -3.561371E-11 1.000000E-1 1.031120E-13 -1.353598E-11 -2.837890E-11 2.000000E-1 4.870188E-12 -8.248985E-12 -2.706871E-11 3.000000E-1 7.780609E-12 -5.058898E-12 -2.578882E-11 4.000000E-1 1.039596E-11 -2.231493E-12 -2.447964E-11 5.000000E-1 1.301903E-11 5.448975E-13 -2.322831E-11 6.000000E-1 1.545275E-11 3.131717E-12 -2.191924E-11 7.000000E-1 1.781897E-11 5.764611E-12 -2.072475E-11 8.000000E-1 2.040812E-11 8.506973E-12 -1.941558E-11 9.000000E-1 2.288036E-11 1.101874E-11 -1.799272E-11 1.000000E+0 2.557687E-11 1.375477E-11 -1.668465E-11 1.100000E+0 2.827272E-11 1.660427E-11 -1.560285E-11 1.200000E+0 3.085376E-11 1.967959E-11 -1.383960E-11 1.300000E+0 3.366152E-11 2.252709E-11 -1.230371E-11 1.400000E+0 3.646838E-11 2.560152E-11 -1.099498E-11 1.500000E+0 3.927525E-11 2.844791E-11 -9.458878E-12 1.600000E+0 4.208212E-11 3.152190E-11 -7.922330E-12 1.700000E+0 4.466116E-11 3.414069E-11 -6.386447E-12 1.800000E+0 4.746692E-11 3.721423E-11 -4.623413E-12 1.900000E+0 5.027445E-11 4.005951E-11 -2.632117E-12 2.000000E+0 5.308065E-11 4.313305E-11 -1.551204E-12 2.100000E+0 5.611511E-11 4.575229E-11 4.400924E-13 2.200000E+0 5.869616E-11 4.905409E-11 1.975753E-12 2.300000E+0 6.082335E-11 5.167289E-11 3.966605E-12 2.400000E+0 6.386047E-11 5.520295E-11 5.047962E-12 2.500000E+0 6.735457E-11 5.782441E-11 7.038370E-12 2.600000E+0 6.903145E-11 6.135581E-11 8.574919E-12 2.700000E+0 7.253087E-11 6.352341E-11 9.201084E-12 2.800000E+0 7.512257E-11 6.705792E-11 1.119194E-11 2.900000E+0 7.771961E-11 6.968381E-11 1.272848E-11 3.000000E+0 8.077583E-11 7.276846E-11 1.426414E-11 3.100000E+0 8.383783E-11 7.540102E-11 1.580025E-11 3.200000E+0 8.599521E-11 7.849099E-11 1.779021E-11 3.300000E+0 8.907231E-11 8.158674E-11 1.887246E-11 3.400000E+0 9.170442E-11 8.423218E-11 1.995382E-11 3.500000E+0 9.525625E-11 8.779377E-11 2.194422E-11 3.600000E+0 9.745804E-11 9.091039E-11 2.348077E-11 3.700000E+0 1.005853E-10 9.357848E-11 2.547118E-11 3.800000E+0 1.032774E-10 9.671375E-11 2.746425E-11 3.900000E+0 1.068985E-10 9.940848E-11 2.854250E-11 4.000000E+0 1.096367E-10 1.030251E-10 3.053557E-11 4.100000E+0 1.124052E-10 1.062066E-10 3.161826E-11 4.200000E+0 1.161151E-10 1.094085E-10 3.360689E-11 4.300000E+0 1.189564E-10 1.130891E-10 3.468959E-11 4.400000E+0 1.227507E-10 1.163416E-10 3.577050E-11 4.500000E+0 1.256879E-10 1.273568E-10 3.776357E-11 4.600000E+0 1.286811E-10 1.402247E-10 4.066347E-11 4.700000E+0 1.335589E-10 1.458576E-10 4.083489E-11 4.800000E+0 1.230491E-10 1.497149E-10 4.282707E-11 4.900000E+0 1.298979E-10 1.536211E-10 4.390799E-11 5.000000E+0 1.532108E-10 1.584945E-10 4.772005E-11 | [POWER Clamp] 0.0 1.532108E-10 1.273568E-10 6.131984E-11 -10.000000E-2 1.811706E-10 1.402247E-10 1.660849E-10 -2.000000E-1 1.910525E-10 1.458584E-10 1.944542E-10 -3.000000E-1 1.937783E-10 1.497149E-10 2.173666E-10 -4.000000E-1 1.848175E-10 1.536220E-10 2.311831E-10 -5.000000E-1 1.905516E-10 1.584945E-10 8.220091E-11 -6.000000E-1 1.964473E-10 1.634302E-10 8.692158E-11 -7.000000E-1 2.025145E-10 1.693410E-10 8.891732E-11 -8.000000E-1 2.096794E-10 1.735101E-10 9.182255E-11 -9.000000E-1 2.161364E-10 1.777591E-10 9.290879E-11 -1.000000E+0 2.237197E-10 1.839187E-10 9.672352E-11 -1.100000E+0 2.306289E-10 1.892655E-10 9.780976E-11 -1.200000E+0 2.405152E-10 1.947180E-10 1.007150E-10 -1.300000E+0 2.479394E-10 2.002851E-10 1.018048E-10 -1.400000E+0 2.574687E-10 2.059775E-10 1.047073E-10 -1.500000E+0 2.673008E-10 2.127125E-10 1.057980E-10 -1.600000E+0 2.774563E-10 2.195888E-10 1.096154E-10 -1.700000E+0 2.888614E-10 2.257101E-10 1.107079E-10 -1.800000E+0 2.997149E-10 2.329026E-10 1.136158E-10 -1.900000E+0 3.118572E-10 2.402700E-10 1.156160E-10 -2.000000E+0 3.253131E-10 2.487335E-10 1.167102E-10 -2.100000E+0 3.382805E-10 2.573888E-10 1.205294E-10 -2.200000E+0 3.535092E-10 2.662546E-10 1.207159E-10 -2.300000E+0 3.682867E-10 2.744276E-10 1.245386E-10 -2.400000E+0 3.844658E-10 2.837410E-10 1.265406E-10 -2.500000E+0 4.020588E-10 2.942091E-10 1.285478E-10 -2.600000E+0 4.192699E-10 3.040217E-10 1.305534E-10 -2.700000E+0 4.379448E-10 3.150138E-10 1.325606E-10 -2.800000E+0 4.590124E-10 3.262830E-10 1.363905E-10 -2.900000E+0 4.797673E-10 3.378489E-10 1.383942E-10 -3.000000E+0 5.011458E-10 3.515392E-10 1.404068E-10 -3.100000E+0 5.231673E-10 3.637304E-10 1.406004E-10 -3.200000E+0 5.485852E-10 3.780727E-10 1.426113E-10 -3.300000E+0 5.728697E-10 3.927632E-10 1.446239E-10 -3.400000E+0 6.015082E-10 4.069012E-10 1.484572E-10 -3.500000E+0 6.308891E-10 4.241425E-10 1.504734E-10 -3.600000E+0 6.573924E-10 4.399521E-10 1.524931E-10 -3.700000E+0 6.883205E-10 4.570708E-10 1.563301E-10 -3.800000E+0 7.218777E-10 4.746035E-10 1.583462E-10 -3.900000E+0 7.544490E-10 4.952962E-10 1.585505E-10 -4.000000E+0 7.897007E-10 5.155236E-10 1.623910E-10 -4.100000E+0 8.258336E-10 5.352963E-10 1.644143E-10 -4.200000E+0 8.646932E-10 5.573550E-10 1.664411E-10 -4.300000E+0 9.062973E-10 5.789875E-10 1.666471E-10 -4.400000E+0 9.470416E-10 6.011263E-10 1.704947E-10 -4.500000E+0 9.905889E-10 6.264997E-10 1.761631E-10 -4.600000E+0 1.035133E-9 6.514931E-10 1.745519E-10 -4.700000E+0 1.080705E-9 6.770264E-10 1.765876E-10 -4.800000E+0 1.132785E-9 7.049277E-10 1.768044E-10 -4.900000E+0 1.182297E-9 7.352217E-10 1.824763E-10 -5.000000E+0 1.234737E-9 7.642829E-10 1.845155E-10 | [Ramp] dV/dt_r 2.516E+0/2.177E-10 2.070E+0/3.873E-10 2.860E+0/1.602E-10 dV/dt_f 2.595E+0/3.201E-10 2.128E+0/6.310E-10 2.934E+0/2.465E-10 | [Falling Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 5.000000E+0 4.500000E+0 5.500000E+0 2.020202E-10 5.000039E+0 4.500021E+0 5.500040E+0 4.040404E-10 5.000219E+0 4.500170E+0 5.500538E+0 6.060606E-10 5.002636E+0 4.500595E+0 5.504595E+0 8.080808E-10 5.019747E+0 4.505767E+0 5.526292E+0 1.010101E-9 5.061793E+0 4.517229E+0 5.484703E+0 1.212121E-9 4.634172E+0 4.532714E+0 3.693757E+0 1.414141E-9 2.912942E+0 4.518193E+0 1.526383E+0 1.616162E-9 1.491675E+0 4.146813E+0 8.674482E-1 1.818182E-9 1.049478E+0 3.291980E+0 7.953127E-1 2.020202E-9 9.070249E-1 2.404751E+0 7.534665E-1 2.222222E-9 8.565946E-1 1.818427E+0 7.271687E-1 2.424242E-9 8.273188E-1 1.513591E+0 7.086855E-1 2.626263E-9 8.035185E-1 1.239744E+0 6.988340E-1 2.828283E-9 7.847702E-1 1.177419E+0 6.915806E-1 3.030303E-9 7.754526E-1 1.128626E+0 6.845614E-1 3.232323E-9 7.664405E-1 1.095504E+0 6.804879E-1 3.434343E-9 7.607727E-1 1.070636E+0 6.772670E-1 3.636364E-9 7.559816E-1 1.048204E+0 6.746528E-1 3.838384E-9 7.522444E-1 1.036867E+0 6.730642E-1 4.040404E-9 7.500958E-1 1.025531E+0 6.715398E-1 4.242424E-9 7.480210E-1 1.017854E+0 6.706307E-1 4.444444E-9 7.465680E-1 1.011709E+0 6.698715E-1 4.646465E-9 7.452522E-1 1.006255E+0 6.692619E-1 4.848485E-9 7.442956E-1 1.003111E+0 6.688576E-1 5.050505E-9 7.437802E-1 9.999679E-1 6.684742E-1 5.252525E-9 7.432759E-1 9.978402E-1 6.682531E-1 5.454545E-9 7.428490E-1 9.960420E-1 6.680645E-1 5.656566E-9 7.424359E-1 9.944852E-1 6.679113E-1 5.858586E-9 7.421760E-1 9.935493E-1 6.677978E-1 6.060606E-9 7.420700E-1 9.926134E-1 6.676923E-1 6.262626E-9 7.419583E-1 9.919784E-1 6.676396E-1 6.464646E-9 7.418133E-1 9.914163E-1 6.675952E-1 6.666667E-9 7.416637E-1 9.909454E-1 6.675548E-1 6.868687E-9 7.415937E-1 9.906595E-1 6.675181E-1 7.070707E-9 7.415892E-1 9.903737E-1 6.674853E-1 7.272727E-9 7.415753E-1 9.901780E-1 6.674740E-1 7.474747E-9 7.415139E-1 9.899977E-1 6.674652E-1 7.676768E-9 7.414477E-1 9.898525E-1 6.674536E-1 7.878788E-9 7.414307E-1 9.897649E-1 6.674399E-1 8.080808E-9 7.414468E-1 9.896773E-1 6.674284E-1 8.282828E-9 7.414540E-1 9.896140E-1 6.674277E-1 8.484848E-9 7.414211E-1 9.895533E-1 6.674278E-1 8.686869E-9 7.413858E-1 9.895053E-1 6.674235E-1 8.888889E-9 7.413850E-1 9.894742E-1 6.674165E-1 9.090909E-9 7.414028E-1 9.894431E-1 6.674113E-1 9.292929E-9 7.414126E-1 9.894249E-1 6.674139E-1 9.494949E-9 7.413897E-1 9.894073E-1 6.674169E-1 9.696970E-9 7.413659E-1 9.893926E-1 6.674138E-1 9.898990E-9 7.413696E-1 9.893812E-1 6.674078E-1 1.010101E-8 7.413853E-1 9.893698E-1 6.674038E-1 1.030303E-8 7.413934E-1 9.893595E-1 6.674079E-1 1.050505E-8 7.413754E-1 9.893493E-1 6.674118E-1 1.070707E-8 7.413578E-1 9.893439E-1 6.674091E-1 1.090909E-8 7.413637E-1 9.893427E-1 6.674037E-1 1.111111E-8 7.413782E-1 9.893412E-1 6.674005E-1 1.131313E-8 7.413846E-1 9.893331E-1 6.674045E-1 1.151515E-8 7.413697E-1 9.893250E-1 6.674082E-1 1.171717E-8 7.413556E-1 9.893252E-1 6.674067E-1 1.191919E-8 7.413612E-1 9.893315E-1 6.674035E-1 1.212121E-8 7.413731E-1 9.893365E-1 6.674019E-1 1.232323E-8 7.413767E-1 9.893306E-1 6.674046E-1 1.252525E-8 7.413630E-1 9.893246E-1 6.674070E-1 1.272727E-8 7.413507E-1 9.893246E-1 6.674054E-1 1.292929E-8 7.413565E-1 9.893280E-1 6.674024E-1 1.313131E-8 7.413675E-1 9.893300E-1 6.674014E-1 1.333333E-8 7.413701E-1 9.893242E-1 6.674038E-1 1.353535E-8 7.413586E-1 9.893184E-1 6.674058E-1 1.373737E-8 7.413487E-1 9.893192E-1 6.674043E-1 1.393939E-8 7.413547E-1 9.893230E-1 6.674018E-1 1.414141E-8 7.413646E-1 9.893250E-1 6.674011E-1 1.434343E-8 7.413661E-1 9.893198E-1 6.674033E-1 1.454545E-8 7.413564E-1 9.893145E-1 6.674050E-1 1.474747E-8 7.413484E-1 9.893155E-1 6.674036E-1 1.494949E-8 7.413541E-1 9.893188E-1 6.674014E-1 1.515152E-8 7.413626E-1 9.893200E-1 6.674010E-1 1.535354E-8 7.413631E-1 9.893151E-1 6.674030E-1 1.555556E-8 7.413548E-1 9.893102E-1 6.674045E-1 1.575758E-8 7.413483E-1 9.893116E-1 6.674031E-1 1.595960E-8 7.413537E-1 9.893148E-1 6.674012E-1 1.616162E-8 7.413611E-1 9.893151E-1 6.674012E-1 1.636364E-8 7.413608E-1 9.893084E-1 6.674029E-1 1.656566E-8 7.413536E-1 9.893018E-1 6.674042E-1 1.676768E-8 7.413483E-1 9.893049E-1 6.674027E-1 1.696970E-8 7.413535E-1 9.893099E-1 6.674009E-1 1.717172E-8 7.413600E-1 9.893110E-1 6.674010E-1 1.737374E-8 7.413591E-1 9.893050E-1 6.674027E-1 1.757576E-8 7.413527E-1 9.892990E-1 6.674039E-1 1.777778E-8 7.413484E-1 9.893023E-1 6.674024E-1 1.797980E-8 7.413533E-1 9.893068E-1 6.674007E-1 1.818182E-8 7.413591E-1 9.893073E-1 6.674010E-1 1.838384E-8 7.413577E-1 9.893020E-1 6.674027E-1 1.858586E-8 7.413521E-1 9.892967E-1 6.674038E-1 1.878788E-8 7.413485E-1 9.893002E-1 6.674023E-1 1.898990E-8 7.413533E-1 9.893043E-1 6.674006E-1 1.919192E-8 7.413584E-1 9.893044E-1 6.674010E-1 1.939394E-8 7.413567E-1 9.892996E-1 6.674027E-1 1.959596E-8 7.413517E-1 9.892948E-1 6.674037E-1 1.979798E-8 7.413497E-1 9.892994E-1 6.674020E-1 2.000000E-8 7.413589E-1 9.893042E-1 6.674003E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 4.077907E+0 3.314000E+0 4.650647E+0 2.020202E-10 4.077964E+0 3.314049E+0 4.650694E+0 4.040404E-10 4.077947E+0 3.314099E+0 4.650826E+0 6.060606E-10 4.078943E+0 3.313729E+0 4.652711E+0 8.080808E-10 4.077153E+0 3.313087E+0 4.654094E+0 1.010101E-9 4.005610E+0 3.290775E+0 4.252284E+0 1.212121E-9 2.015849E+0 3.160408E+0 5.342674E-1 1.414141E-9 1.790705E-1 2.247795E+0 3.266657E-2 1.616162E-9 2.722359E-2 7.319059E-1 1.279497E-2 1.818182E-9 1.325292E-2 1.557321E-1 7.912013E-3 2.020202E-9 8.941201E-3 4.085682E-2 5.853061E-3 2.222222E-9 5.749101E-3 2.004382E-2 4.357358E-3 2.424242E-9 4.510996E-3 1.363062E-2 3.311315E-3 2.626263E-9 3.621336E-3 8.905074E-3 2.584609E-3 2.828283E-9 2.752368E-3 5.714748E-3 1.904112E-3 3.030303E-9 2.119087E-3 4.460090E-3 1.521330E-3 3.232323E-9 1.671868E-3 3.585587E-3 1.146179E-3 3.434343E-9 1.255988E-3 2.729131E-3 8.947123E-4 3.636364E-9 1.019342E-3 2.175738E-3 7.144221E-4 3.838384E-9 7.953223E-4 1.725844E-3 5.481773E-4 4.040404E-9 6.346757E-4 1.340441E-3 4.451559E-4 4.242424E-9 5.147449E-4 1.089750E-3 3.436029E-4 4.444444E-9 4.049761E-4 8.460757E-4 2.794145E-4 4.646465E-9 3.382950E-4 6.966613E-4 2.324295E-4 4.848485E-9 2.742911E-4 5.735631E-4 1.889133E-4 5.050505E-9 2.295771E-4 4.679637E-4 1.570832E-4 5.252525E-9 1.948520E-4 3.916851E-4 1.254931E-4 5.454545E-9 1.630273E-4 3.181587E-4 1.076332E-4 5.656566E-9 1.407990E-4 2.757739E-4 9.473034E-5 5.858586E-9 1.190800E-4 2.402698E-4 8.213608E-5 6.060606E-9 1.061541E-4 2.084309E-4 7.035236E-5 6.262626E-9 9.684011E-5 1.815760E-4 5.858286E-5 6.464646E-9 8.751584E-5 1.561957E-4 5.341809E-5 6.666667E-9 7.816416E-5 1.453528E-4 5.006511E-5 6.868687E-9 6.881130E-5 1.369289E-4 4.575201E-5 7.070707E-9 6.434817E-5 1.259617E-4 3.941976E-5 7.272727E-9 6.143904E-5 1.121693E-4 3.305900E-5 7.474747E-9 5.776028E-5 9.960873E-5 3.160812E-5 7.676768E-9 5.238743E-5 9.788495E-5 3.112932E-5 7.878788E-9 4.695978E-5 9.740964E-5 2.916333E-5 8.080808E-9 4.524037E-5 9.311637E-5 2.464898E-5 8.282828E-9 4.439739E-5 8.535141E-5 2.010854E-5 8.484848E-9 4.243082E-5 7.846216E-5 2.002034E-5 8.686869E-9 3.839109E-5 7.856813E-5 2.051218E-5 8.888889E-9 3.430907E-5 7.914322E-5 1.943084E-5 9.090909E-9 3.369045E-5 7.640923E-5 1.612723E-5 9.292929E-9 3.364111E-5 7.121686E-5 1.281080E-5 9.494949E-9 3.235495E-5 6.664169E-5 1.356922E-5 9.696970E-9 2.913335E-5 6.660363E-5 1.461215E-5 9.898990E-9 2.589788E-5 6.666406E-5 1.392734E-5 1.010101E-8 2.613700E-5 6.429822E-5 1.121578E-5 1.030303E-8 2.672465E-5 6.046884E-5 8.558461E-6 1.050505E-8 2.583582E-5 5.726838E-5 9.663153E-6 1.070707E-8 2.302013E-5 5.766710E-5 1.088327E-5 1.090909E-8 2.033408E-5 5.802506E-5 9.508342E-6 1.111111E-8 2.073340E-5 5.602402E-5 5.637498E-6 1.131313E-8 2.140597E-5 5.280046E-5 2.170012E-6 1.151515E-8 2.059144E-5 5.028100E-5 4.735029E-6 1.171717E-8 1.819043E-5 5.060008E-5 7.473821E-6 1.191919E-8 1.603569E-5 5.084577E-5 6.716674E-6 1.212121E-8 1.655476E-5 4.900151E-5 3.209758E-6 1.232323E-8 1.729237E-5 4.623012E-5 3.714885E-7 1.252525E-8 1.656618E-5 4.420165E-5 2.913650E-6 1.272727E-8 1.456174E-5 4.441690E-5 5.599698E-6 1.292929E-8 1.288151E-5 4.454070E-5 4.839437E-6 1.313131E-8 1.341930E-5 4.289543E-5 1.873342E-6 1.333333E-8 1.412203E-5 4.058794E-5 -2.721331E-7 1.353535E-8 1.343796E-5 3.869961E-5 1.952234E-6 1.373737E-8 1.176537E-5 3.779514E-5 4.283486E-6 1.393939E-8 1.047139E-5 3.688235E-5 3.351667E-6 1.414141E-8 1.102686E-5 3.584544E-5 7.368860E-7 1.434343E-8 1.170509E-5 3.477008E-5 -9.045878E-7 1.454545E-8 1.105757E-5 3.363570E-5 1.219911E-6 1.474747E-8 9.644162E-6 3.239113E-5 3.426959E-6 1.494949E-8 8.648561E-6 3.119413E-5 2.439380E-6 1.515152E-8 9.210060E-6 3.058065E-5 1.452708E-7 1.535354E-8 9.861415E-6 3.011281E-5 -1.097100E-6 1.555556E-8 9.239351E-6 2.936394E-5 7.766342E-7 1.575758E-8 8.028532E-6 2.819134E-5 2.709815E-6 1.595960E-8 7.248824E-6 2.707864E-5 1.665624E-6 1.616162E-8 7.745800E-6 2.659637E-5 -3.201566E-7 1.636364E-8 8.304377E-6 2.623593E-5 -1.193221E-6 1.656566E-8 7.726781E-6 2.559297E-5 5.420679E-7 1.676768E-8 6.737090E-6 2.460296E-5 2.318765E-6 1.696970E-8 6.122927E-6 2.366231E-5 1.105650E-6 1.717172E-8 6.416722E-6 2.318025E-5 -8.099884E-7 1.737374E-8 6.744929E-6 2.276257E-5 -1.478705E-6 1.757576E-8 6.294453E-6 2.215363E-5 2.154360E-7 1.777778E-8 5.629232E-6 2.135244E-5 1.938499E-6 1.797980E-8 5.291691E-6 2.059819E-5 7.729134E-7 1.818182E-8 5.613397E-6 2.023666E-5 -8.639539E-7 1.838384E-8 5.952586E-6 1.991077E-5 -1.270622E-6 1.858586E-8 5.514332E-6 1.939150E-5 2.344522E-7 1.878788E-8 4.921150E-6 1.871320E-5 1.754970E-6 1.898990E-8 4.670501E-6 1.807446E-5 3.935685E-7 1.919192E-8 5.001174E-6 1.773835E-5 -1.253781E-6 1.939394E-8 5.339958E-6 1.741558E-5 -1.472913E-6 1.959596E-8 4.888811E-6 1.693210E-5 1.451953E-7 1.979798E-8 4.333841E-6 1.634093E-5 1.769305E-6 2.000000E-8 1.202255E-5 1.574976E-5 -2.249212E-6 | [Rising Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 7.413536E-1 9.892826E-1 6.673997E-1 2.020202E-10 7.413138E-1 9.892716E-1 6.673685E-1 4.040404E-10 7.413088E-1 9.891694E-1 6.673739E-1 6.060606E-10 7.413691E-1 9.891357E-1 6.674681E-1 8.080808E-10 7.427739E-1 9.894833E-1 6.693433E-1 1.010101E-9 7.428552E-1 9.920421E-1 6.535921E-1 1.212121E-9 1.081002E+0 9.930088E-1 2.879103E+0 1.414141E-9 4.005537E+0 1.148963E+0 5.305707E+0 1.616162E-9 4.842508E+0 2.411089E+0 5.426206E+0 1.818182E-9 4.927093E+0 3.875833E+0 5.466835E+0 2.020202E-9 4.963510E+0 4.327317E+0 5.481125E+0 2.222222E-9 4.976380E+0 4.415390E+0 5.491679E+0 2.424242E-9 4.983964E+0 4.453941E+0 5.495987E+0 2.626263E-9 4.990870E+0 4.471646E+0 5.497752E+0 2.828283E-9 4.993312E+0 4.485655E+0 5.499214E+0 3.030303E-9 4.995753E+0 4.491818E+0 5.499921E+0 3.232323E-9 4.997330E+0 4.494960E+0 5.499846E+0 3.434343E-9 4.998453E+0 4.496993E+0 5.499791E+0 3.636364E-9 4.999405E+0 4.498055E+0 5.499878E+0 3.838384E-9 4.999584E+0 4.499027E+0 5.499983E+0 4.040404E-9 4.999763E+0 4.499360E+0 5.499992E+0 4.242424E-9 4.999847E+0 4.499580E+0 5.499919E+0 4.444444E-9 4.999893E+0 4.499718E+0 5.499869E+0 4.646465E-9 4.999927E+0 4.499774E+0 5.499930E+0 4.848485E-9 4.999924E+0 4.499826E+0 5.500005E+0 5.050505E-9 4.999920E+0 4.499852E+0 5.500002E+0 5.252525E-9 4.999931E+0 4.499875E+0 5.499947E+0 5.454545E-9 4.999946E+0 4.499889E+0 5.499912E+0 5.656566E-9 4.999955E+0 4.499897E+0 5.499959E+0 5.858586E-9 4.999949E+0 4.499904E+0 5.500015E+0 6.060606E-9 4.999943E+0 4.499909E+0 5.500007E+0 6.262626E-9 4.999951E+0 4.499914E+0 5.499964E+0 6.464646E-9 4.999963E+0 4.499918E+0 5.499939E+0 6.666667E-9 4.999969E+0 4.499921E+0 5.499976E+0 6.868687E-9 4.999963E+0 4.499925E+0 5.500018E+0 7.070707E-9 4.999957E+0 4.499927E+0 5.500006E+0 7.272727E-9 4.999964E+0 4.499930E+0 5.499971E+0 7.474747E-9 4.999974E+0 4.499933E+0 5.499953E+0 7.676768E-9 4.999977E+0 4.499935E+0 5.499986E+0 7.878788E-9 4.999972E+0 4.499938E+0 5.500021E+0 8.080808E-9 4.999967E+0 4.499940E+0 5.500008E+0 8.282828E-9 4.999973E+0 4.499942E+0 5.499977E+0 8.484848E-9 4.999981E+0 4.499944E+0 5.499963E+0 8.686869E-9 4.999983E+0 4.499946E+0 5.499992E+0 8.888889E-9 4.999978E+0 4.499948E+0 5.500022E+0 9.090909E-9 4.999974E+0 4.499949E+0 5.500007E+0 9.292929E-9 4.999979E+0 4.499951E+0 5.499981E+0 9.494949E-9 4.999986E+0 4.499953E+0 5.499971E+0 9.696970E-9 4.999987E+0 4.499954E+0 5.499996E+0 9.898990E-9 4.999983E+0 4.499956E+0 5.500022E+0 1.010101E-8 4.999979E+0 4.499957E+0 5.500007E+0 1.030303E-8 4.999984E+0 4.499958E+0 5.499983E+0 1.050505E-8 4.999989E+0 4.499960E+0 5.499977E+0 1.070707E-8 4.999989E+0 4.499961E+0 5.499999E+0 1.090909E-8 4.999986E+0 4.499962E+0 5.500019E+0 1.111111E-8 4.999982E+0 4.499963E+0 5.500005E+0 1.131313E-8 4.999987E+0 4.499964E+0 5.499985E+0 1.151515E-8 4.999991E+0 4.499965E+0 5.499981E+0 1.171717E-8 4.999991E+0 4.499966E+0 5.500000E+0 1.191919E-8 4.999988E+0 4.499967E+0 5.500016E+0 1.212121E-8 4.999985E+0 4.499968E+0 5.500004E+0 1.232323E-8 4.999989E+0 4.499969E+0 5.499987E+0 1.252525E-8 4.999993E+0 4.499970E+0 5.499985E+0 1.272727E-8 4.999992E+0 4.499970E+0 5.500001E+0 1.292929E-8 4.999989E+0 4.499971E+0 5.500014E+0 1.313131E-8 4.999987E+0 4.499972E+0 5.500003E+0 1.333333E-8 4.999990E+0 4.499973E+0 5.499988E+0 1.353535E-8 4.999994E+0 4.499973E+0 5.499988E+0 1.373737E-8 4.999993E+0 4.499974E+0 5.500002E+0 1.393939E-8 4.999990E+0 4.499975E+0 5.500012E+0 1.414141E-8 4.999989E+0 4.499975E+0 5.500002E+0 1.434343E-8 4.999991E+0 4.499976E+0 5.499989E+0 1.454545E-8 4.999994E+0 4.499976E+0 5.499990E+0 1.474747E-8 4.999993E+0 4.499977E+0 5.500002E+0 1.494949E-8 4.999991E+0 4.499977E+0 5.500009E+0 1.515152E-8 4.999990E+0 4.499978E+0 5.500000E+0 1.535354E-8 4.999992E+0 4.499978E+0 5.499989E+0 1.555556E-8 4.999995E+0 4.499979E+0 5.499992E+0 1.575758E-8 4.999994E+0 4.499979E+0 5.500003E+0 1.595960E-8 4.999991E+0 4.499979E+0 5.500010E+0 1.616162E-8 4.999990E+0 4.499980E+0 5.500000E+0 1.636364E-8 4.999993E+0 4.499980E+0 5.499989E+0 1.656566E-8 4.999995E+0 4.499980E+0 5.499992E+0 1.676768E-8 4.999994E+0 4.499981E+0 5.500003E+0 1.696970E-8 4.999992E+0 4.499981E+0 5.500008E+0 1.717172E-8 4.999991E+0 4.499981E+0 5.499999E+0 1.737374E-8 4.999993E+0 4.499982E+0 5.499989E+0 1.757576E-8 4.999995E+0 4.499982E+0 5.499994E+0 1.777778E-8 4.999994E+0 4.499982E+0 5.500004E+0 1.797980E-8 4.999992E+0 4.499982E+0 5.500009E+0 1.818182E-8 4.999992E+0 4.499983E+0 5.499999E+0 1.838384E-8 4.999993E+0 4.499983E+0 5.499988E+0 1.858586E-8 4.999995E+0 4.499983E+0 5.499993E+0 1.878788E-8 4.999994E+0 4.499983E+0 5.500004E+0 1.898990E-8 4.999992E+0 4.499984E+0 5.500008E+0 1.919192E-8 4.999992E+0 4.499984E+0 5.499998E+0 1.939394E-8 4.999994E+0 4.499984E+0 5.499989E+0 1.959596E-8 4.999996E+0 4.499984E+0 5.499995E+0 1.979798E-8 4.999993E+0 4.499984E+0 5.500004E+0 2.000000E-8 4.999990E+0 4.499975E+0 5.499987E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 2.020202E-10 -3.060250E-5 -1.830284E-5 -2.825667E-5 4.040404E-10 -4.539174E-5 -9.657056E-5 -2.473673E-5 6.060606E-10 2.125551E-6 -1.789678E-4 7.933443E-5 8.080808E-10 1.569263E-3 4.026544E-5 2.026867E-3 1.010101E-9 -5.309951E-3 2.925197E-3 -5.942034E-2 1.212121E-9 -9.838036E-2 3.259779E-3 6.145470E-1 1.414141E-9 1.194571E+0 -6.909695E-2 4.024872E+0 1.616162E-9 3.442568E+0 -1.237103E-1 4.507764E+0 1.818182E-9 3.879196E+0 3.352866E-1 4.591421E+0 2.020202E-9 3.998411E+0 1.523199E+0 4.618108E+0 2.222222E-9 4.026267E+0 2.545961E+0 4.630153E+0 2.424242E-9 4.044877E+0 3.013313E+0 4.639896E+0 2.626263E-9 4.057000E+0 3.168078E+0 4.643944E+0 2.828283E-9 4.062050E+0 3.225518E+0 4.647930E+0 3.030303E-9 4.066032E+0 3.268431E+0 4.649589E+0 3.232323E-9 4.069931E+0 3.283802E+0 4.650174E+0 3.434343E-9 4.072432E+0 3.296411E+0 4.650607E+0 3.636364E-9 4.074451E+0 3.304055E+0 4.650537E+0 3.838384E-9 4.076040E+0 3.306779E+0 4.650471E+0 4.040404E-9 4.076723E+0 3.308679E+0 4.650503E+0 4.242424E-9 4.077374E+0 3.310513E+0 4.650572E+0 4.444444E-9 4.077589E+0 3.311487E+0 4.650611E+0 4.646465E-9 4.077681E+0 3.312216E+0 4.650577E+0 4.848485E-9 4.077751E+0 3.312792E+0 4.650546E+0 5.050505E-9 4.077784E+0 3.313107E+0 4.650569E+0 5.252525E-9 4.077815E+0 3.313408E+0 4.650608E+0 5.454545E-9 4.077819E+0 3.313544E+0 4.650626E+0 5.656566E-9 4.077817E+0 3.313643E+0 4.650599E+0 5.858586E-9 4.077822E+0 3.313720E+0 4.650575E+0 6.060606E-9 4.077835E+0 3.313766E+0 4.650597E+0 6.262626E-9 4.077847E+0 3.313810E+0 4.650631E+0 6.464646E-9 4.077846E+0 3.313828E+0 4.650642E+0 6.666667E-9 4.077843E+0 3.313841E+0 4.650616E+0 6.868687E-9 4.077845E+0 3.313860E+0 4.650593E+0 7.070707E-9 4.077855E+0 3.313884E+0 4.650615E+0 7.272727E-9 4.077864E+0 3.313904E+0 4.650643E+0 7.474747E-9 4.077862E+0 3.313898E+0 4.650649E+0 7.676768E-9 4.077859E+0 3.313889E+0 4.650626E+0 7.878788E-9 4.077861E+0 3.313893E+0 4.650605E+0 8.080808E-9 4.077869E+0 3.313910E+0 4.650625E+0 8.282828E-9 4.077875E+0 3.313924E+0 4.650650E+0 8.484848E-9 4.077873E+0 3.313918E+0 4.650653E+0 8.686869E-9 4.077870E+0 3.313910E+0 4.650632E+0 8.888889E-9 4.077872E+0 3.313914E+0 4.650613E+0 9.090909E-9 4.077878E+0 3.313927E+0 4.650636E+0 9.292929E-9 4.077883E+0 3.313938E+0 4.650662E+0 9.494949E-9 4.077880E+0 3.313935E+0 4.650659E+0 9.696970E-9 4.077878E+0 3.313931E+0 4.650631E+0 9.898990E-9 4.077879E+0 3.313935E+0 4.650606E+0 1.010101E-8 4.077884E+0 3.313943E+0 4.650633E+0 1.030303E-8 4.077887E+0 3.313949E+0 4.650659E+0 1.050505E-8 4.077885E+0 3.313946E+0 4.650657E+0 1.070707E-8 4.077883E+0 3.313944E+0 4.650633E+0 1.090909E-8 4.077885E+0 3.313947E+0 4.650614E+0 1.111111E-8 4.077888E+0 3.313953E+0 4.650637E+0 1.131313E-8 4.077891E+0 3.313958E+0 4.650659E+0 1.151515E-8 4.077889E+0 3.313956E+0 4.650655E+0 1.171717E-8 4.077887E+0 3.313954E+0 4.650634E+0 1.191919E-8 4.077888E+0 3.313957E+0 4.650620E+0 1.212121E-8 4.077891E+0 3.313962E+0 4.650640E+0 1.232323E-8 4.077893E+0 3.313966E+0 4.650659E+0 1.252525E-8 4.077891E+0 3.313966E+0 4.650653E+0 1.272727E-8 4.077890E+0 3.313966E+0 4.650635E+0 1.292929E-8 4.077891E+0 3.313968E+0 4.650625E+0 1.313131E-8 4.077893E+0 3.313971E+0 4.650643E+0 1.333333E-8 4.077894E+0 3.313972E+0 4.650659E+0 1.353535E-8 4.077893E+0 3.313972E+0 4.650652E+0 1.373737E-8 4.077892E+0 3.313973E+0 4.650635E+0 1.393939E-8 4.077893E+0 3.313974E+0 4.650626E+0 1.414141E-8 4.077894E+0 3.313976E+0 4.650644E+0 1.434343E-8 4.077895E+0 3.313978E+0 4.650660E+0 1.454545E-8 4.077894E+0 3.313977E+0 4.650651E+0 1.474747E-8 4.077893E+0 3.313977E+0 4.650634E+0 1.494949E-8 4.077894E+0 3.313979E+0 4.650627E+0 1.515152E-8 4.077895E+0 3.313981E+0 4.650644E+0 1.535354E-8 4.077896E+0 3.313982E+0 4.650659E+0 1.555556E-8 4.077895E+0 3.313983E+0 4.650650E+0 1.575758E-8 4.077894E+0 3.313984E+0 4.650634E+0 1.595960E-8 4.077895E+0 3.313985E+0 4.650629E+0 1.616162E-8 4.077896E+0 3.313986E+0 4.650645E+0 1.636364E-8 4.077896E+0 3.313986E+0 4.650660E+0 1.656566E-8 4.077896E+0 3.313987E+0 4.650650E+0 1.676768E-8 4.077895E+0 3.313987E+0 4.650634E+0 1.696970E-8 4.077896E+0 3.313988E+0 4.650631E+0 1.717172E-8 4.077896E+0 3.313989E+0 4.650645E+0 1.737374E-8 4.077896E+0 3.313989E+0 4.650659E+0 1.757576E-8 4.077896E+0 3.313990E+0 4.650648E+0 1.777778E-8 4.077896E+0 3.313990E+0 4.650634E+0 1.797980E-8 4.077896E+0 3.313991E+0 4.650632E+0 1.818182E-8 4.077897E+0 3.313991E+0 4.650647E+0 1.838384E-8 4.077897E+0 3.313992E+0 4.650660E+0 1.858586E-8 4.077896E+0 3.313992E+0 4.650647E+0 1.878788E-8 4.077896E+0 3.313992E+0 4.650633E+0 1.898990E-8 4.077896E+0 3.313993E+0 4.650633E+0 1.919192E-8 4.077897E+0 3.313994E+0 4.650646E+0 1.939394E-8 4.077897E+0 3.313994E+0 4.650659E+0 1.959596E-8 4.077896E+0 3.313994E+0 4.650647E+0 1.979798E-8 4.077896E+0 3.313993E+0 4.650634E+0 2.000000E-8 4.077891E+0 3.313992E+0 4.650646E+0 | |[End data_o | |====================================================================== | [Model] cntrl Model_type Input Vinh=3.5 Vinl=1.5 C_comp 4p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -2.848376E+0 -2.895936E+0 -2.809407E+0 -4.900000E+0 -2.778802E+0 -2.826195E+0 -2.739742E+0 -4.800000E+0 -2.709240E+0 -2.756467E+0 -2.670085E+0 -4.700000E+0 -2.639689E+0 -2.686752E+0 -2.600438E+0 -4.600000E+0 -2.570151E+0 -2.617053E+0 -2.530801E+0 -4.500000E+0 -2.500626E+0 -2.547368E+0 -2.461174E+0 -4.400000E+0 -2.431115E+0 -2.477700E+0 -2.391559E+0 -4.300000E+0 -2.361619E+0 -2.408049E+0 -2.321956E+0 -4.200000E+0 -2.292137E+0 -2.338416E+0 -2.252365E+0 -4.100000E+0 -2.222673E+0 -2.268802E+0 -2.182787E+0 -4.000000E+0 -2.153225E+0 -2.199208E+0 -2.113224E+0 -3.900000E+0 -2.083797E+0 -2.129635E+0 -2.043676E+0 -3.800000E+0 -2.014388E+0 -2.060086E+0 -1.974144E+0 -3.700000E+0 -1.945000E+0 -1.990561E+0 -1.904629E+0 -3.600000E+0 -1.875635E+0 -1.921062E+0 -1.835133E+0 -3.500000E+0 -1.806295E+0 -1.851592E+0 -1.765658E+0 -3.400000E+0 -1.736980E+0 -1.782151E+0 -1.696203E+0 -3.300000E+0 -1.667694E+0 -1.712743E+0 -1.626772E+0 -3.200000E+0 -1.598439E+0 -1.643371E+0 -1.557367E+0 -3.100000E+0 -1.529218E+0 -1.574036E+0 -1.487990E+0 -3.000000E+0 -1.460033E+0 -1.504743E+0 -1.418643E+0 -2.900000E+0 -1.390888E+0 -1.435495E+0 -1.349331E+0 -2.800000E+0 -1.321788E+0 -1.366297E+0 -1.280057E+0 -2.700000E+0 -1.252737E+0 -1.297154E+0 -1.210829E+0 -2.600000E+0 -1.183742E+0 -1.228072E+0 -1.141654E+0 -2.500000E+0 -1.114811E+0 -1.159057E+0 -1.072547E+0 -2.400000E+0 -1.045953E+0 -1.090117E+0 -1.003526E+0 -2.300000E+0 -9.771798E-1 -1.021263E+0 -9.346157E-1 -2.200000E+0 -9.085084E-1 -9.525058E-1 -8.658489E-1 -2.100000E+0 -8.399584E-1 -8.838594E-1 -7.972586E-1 -2.000000E+0 -7.715549E-1 -8.153412E-1 -7.288721E-1 -1.900000E+0 -7.033275E-1 -7.469731E-1 -6.607062E-1 -1.800000E+0 -6.353108E-1 -6.787830E-1 -5.927705E-1 -1.700000E+0 -5.675436E-1 -6.108068E-1 -5.250768E-1 -1.600000E+0 -5.000737E-1 -5.430928E-1 -4.576501E-1 -1.500000E+0 -4.329648E-1 -4.757070E-1 -3.905433E-1 -1.400000E+0 -3.663111E-1 -4.087430E-1 -3.238544E-1 -1.300000E+0 -3.002640E-1 -3.423395E-1 -2.577614E-1 -1.200000E+0 -2.350843E-1 -2.767182E-1 -1.926053E-1 -1.100000E+0 -1.712675E-1 -2.122439E-1 -1.291294E-1 -1.000000E+0 -1.099012E-1 -1.496160E-1 -6.940649E-2 -9.000000E-1 -5.400246E-2 -9.036798E-2 -2.229402E-2 -8.000000E-1 -1.452390E-2 -3.868380E-2 -9.405708E-3 -7.000000E-1 -4.914644E-3 -6.881070E-3 -5.711362E-3 -6.000000E-1 -2.698023E-3 -5.597859E-4 -1.833638E-3 -5.000000E-1 -7.087548E-4 -8.242837E-5 -2.142926E-4 -4.000000E-1 -7.362154E-5 -9.331477E-6 -8.237472E-6 -3.000000E-1 -3.859217E-6 -6.446109E-7 -1.397837E-7 -2.000000E-1 -1.257064E-7 -3.325866E-8 -1.563843E-9 -1.000000E-1 -2.990859E-9 -1.339752E-9 -1.883657E-11 1.000000E-1 6.706982E-12 7.098627E-12 -4.916720E-12 2.000000E-1 9.831663E-12 1.031955E-11 -4.344219E-12 3.000000E-1 1.125155E-11 1.167255E-11 -3.775036E-12 4.000000E-1 1.250394E-11 1.291966E-11 -3.203882E-12 5.000000E-1 1.381950E-11 1.411382E-11 -2.634892E-12 6.000000E-1 1.500355E-11 1.517608E-11 -2.064016E-12 7.000000E-1 1.617584E-11 1.628353E-11 -1.608491E-12 8.000000E-1 1.745859E-11 1.761524E-11 -9.237056E-13 9.000000E-1 1.873812E-11 1.848877E-11 -2.389200E-13 1.000000E+0 1.989964E-11 1.969935E-11 2.164935E-13 1.100000E+0 2.128897E-11 2.079714E-11 7.873702E-13 1.200000E+0 2.222200E-11 2.189271E-11 1.584732E-12 1.300000E+0 2.338152E-11 2.310152E-11 2.154499E-12 1.400000E+0 2.476774E-11 2.431011E-11 2.497336E-12 1.500000E+0 2.592682E-11 2.529021E-11 2.840172E-12 1.600000E+0 2.708589E-11 2.672618E-11 3.638645E-12 1.700000E+0 2.824430E-11 2.747891E-11 3.981260E-12 1.800000E+0 2.962919E-11 2.868639E-11 4.550582E-12 1.900000E+0 3.056178E-11 2.966560E-11 5.575984E-12 2.000000E+0 3.194689E-11 3.087308E-11 5.918821E-12 2.100000E+0 3.333378E-11 3.185408E-11 6.717293E-12 2.200000E+0 3.472112E-11 3.306289E-11 7.059242E-12 2.300000E+0 3.520029E-11 3.426992E-11 7.856826E-12 2.400000E+0 3.658984E-11 3.593392E-11 8.654411E-12 2.500000E+0 3.843592E-11 3.668976E-11 9.451107E-12 2.600000E+0 3.891998E-11 3.790035E-11 9.794832E-12 2.700000E+0 4.031619E-11 3.865708E-11 9.682477E-12 2.800000E+0 4.171508E-11 4.032552E-11 1.048006E-11 2.900000E+0 4.266365E-11 4.108536E-11 1.082290E-11 3.000000E+0 4.407186E-11 4.230394E-11 1.116573E-11 3.100000E+0 4.548628E-11 4.307132E-11 1.241807E-11 3.200000E+0 4.644951E-11 4.429435E-11 1.275957E-11 3.300000E+0 4.787948E-11 4.597967E-11 1.310418E-11 3.400000E+0 4.886314E-11 4.675815E-11 1.344613E-11 3.500000E+0 5.031264E-11 4.845369E-11 1.424372E-11 3.600000E+0 5.177636E-11 4.925038E-11 1.458744E-11 3.700000E+0 5.280043E-11 5.050715E-11 1.583889E-11 3.800000E+0 5.384493E-11 5.132073E-11 1.664002E-11 3.900000E+0 5.581846E-11 5.260503E-11 1.697931E-11 4.000000E+0 5.690826E-11 5.390088E-11 1.732392E-11 4.100000E+0 5.802914E-11 5.521628E-11 1.857803E-11 4.200000E+0 6.008971E-11 5.609824E-11 1.891731E-11 4.300000E+0 6.128431E-11 5.791279E-11 1.926192E-11 4.400000E+0 6.343015E-11 5.929834E-11 1.869527E-11 4.500000E+0 6.381029E-11 6.026291E-11 1.995026E-11 4.600000E+0 6.515499E-11 6.080558E-11 2.120171E-11 4.700000E+0 6.838441E-11 6.320722E-11 2.063416E-11 4.800000E+0 6.895995E-11 6.474465E-11 2.279776E-11 4.900000E+0 7.143175E-11 6.542056E-11 2.223022E-11 5.000000E+0 7.399770E-11 6.706458E-11 2.439471E-11 | [POWER Clamp] 0.0 7.399770E-11 6.026291E-11 2.611689E-11 -10.000000E-2 7.393464E-11 6.080558E-11 2.646150E-11 -2.000000E-1 7.671286E-11 6.321077E-11 2.680789E-11 -3.000000E-1 7.960743E-11 6.474465E-11 2.715339E-11 -4.000000E-1 8.173373E-11 6.542233E-11 2.840839E-11 -5.000000E-1 8.490986E-11 6.706458E-11 2.784439E-11 -6.000000E-1 8.733903E-11 6.786127E-11 2.909761E-11 -7.000000E-1 8.902834E-11 7.054002E-11 2.944578E-11 -8.000000E-1 9.272671E-11 7.239009E-11 3.070344E-11 -9.000000E-1 9.662671E-11 7.340883E-11 3.014211E-11 -1.000000E+0 9.983392E-11 7.633716E-11 3.139800E-11 -1.100000E+0 1.032756E-10 7.754508E-11 3.174616E-11 -1.200000E+0 1.078764E-10 7.976730E-11 3.300382E-11 -1.300000E+0 1.118332E-10 8.210410E-11 3.244516E-11 -1.400000E+0 1.160760E-10 8.456613E-11 3.460698E-11 -1.500000E+0 1.215321E-10 8.716139E-11 3.405098E-11 -1.600000E+0 1.264020E-10 8.989787E-11 3.531220E-11 -1.700000E+0 1.316121E-10 9.188117E-11 3.475620E-11 -1.800000E+0 1.371783E-10 9.493206E-11 3.692513E-11 -1.900000E+0 1.440323E-10 9.815970E-11 3.727685E-11 -2.000000E+0 1.503846E-10 1.015747E-10 3.672440E-11 -2.100000E+0 1.571578E-10 1.060911E-10 3.889689E-11 -2.200000E+0 1.652811E-10 1.099076E-10 3.925216E-11 -2.300000E+0 1.729532E-10 1.139409E-10 3.960921E-11 -2.400000E+0 1.811173E-10 1.172946E-10 3.996092E-11 -2.500000E+0 1.906972E-10 1.227143E-10 4.032152E-11 -2.600000E+0 1.989857E-10 1.265690E-10 4.067857E-11 -2.700000E+0 2.096439E-10 1.316032E-10 4.285816E-11 -2.800000E+0 2.208793E-10 1.369127E-10 4.139977E-11 -2.900000E+0 2.317986E-10 1.416094E-10 4.357403E-11 -3.000000E+0 2.433449E-10 1.484324E-10 4.393996E-11 -3.100000E+0 2.555343E-10 1.537543E-10 4.430412E-11 -3.200000E+0 2.683898E-10 1.603198E-10 4.284928E-11 -3.300000E+0 2.837499E-10 1.681428E-10 4.321166E-11 -3.400000E+0 2.980069E-10 1.735945E-10 4.539835E-11 -3.500000E+0 3.130065E-10 1.821476E-10 4.576606E-11 -3.600000E+0 3.287681E-10 1.892708E-10 4.795986E-11 -3.700000E+0 3.453149E-10 1.977032E-10 4.832934E-11 -3.800000E+0 3.644907E-10 2.065441E-10 4.869349E-11 -3.900000E+0 3.826823E-10 2.167333E-10 4.725287E-11 -4.000000E+0 3.999148E-10 2.264553E-10 4.944312E-11 -4.100000E+0 4.198490E-10 2.357208E-10 5.164047E-11 -4.200000E+0 4.406875E-10 2.463647E-10 5.020162E-11 -4.300000E+0 4.642722E-10 2.574900E-10 5.057288E-11 -4.400000E+0 4.888179E-10 2.682157E-10 5.095657E-11 -4.500000E+0 5.125269E-10 2.821725E-10 5.497647E-11 -4.600000E+0 5.354153E-10 2.930207E-10 5.353762E-11 -4.700000E+0 5.611493E-10 3.062297E-10 5.210587E-11 -4.800000E+0 5.897505E-10 3.199858E-10 5.249312E-11 -4.900000E+0 6.194263E-10 3.361347E-10 5.469936E-11 -5.000000E+0 6.483898E-10 3.492353E-10 5.690914E-11 | |[End cntrl | |====================================================================== [End]