|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ126 | TinyLogic(tm) UHS Buffer with 3-STATE Output | SC70 5-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz126p5_300.ibs | [File Rev] 1.0 | [Date] 04/03/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] nc7sz126p5 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 oe cntrl 32m 1.01n 0.13p 2 a data_i 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y data_o 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=2.31 Vinl=.99 C_comp 4p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -1.667694E+0 -1.712743E+0 -1.626772E+0 -3.200000E+0 -1.598439E+0 -1.643371E+0 -1.557367E+0 -3.100000E+0 -1.529217E+0 -1.574036E+0 -1.487989E+0 -3.000000E+0 -1.460032E+0 -1.504743E+0 -1.418642E+0 -2.900000E+0 -1.390887E+0 -1.435495E+0 -1.349328E+0 -2.800000E+0 -1.321786E+0 -1.366297E+0 -1.280053E+0 -2.700000E+0 -1.252734E+0 -1.297154E+0 -1.210819E+0 -2.600000E+0 -1.183737E+0 -1.228071E+0 -1.141635E+0 -2.500000E+0 -1.114802E+0 -1.159056E+0 -1.072507E+0 -2.400000E+0 -1.045937E+0 -1.090117E+0 -1.003449E+0 -2.300000E+0 -9.771535E-1 -1.021263E+0 -9.344761E-1 -2.200000E+0 -9.084647E-1 -9.525053E-1 -8.656083E-1 -2.100000E+0 -8.398881E-1 -8.838586E-1 -7.968699E-1 -2.000000E+0 -7.714454E-1 -8.153400E-1 -7.282857E-1 -1.900000E+0 -7.031639E-1 -7.469712E-1 -6.598800E-1 -1.800000E+0 -6.350771E-1 -6.787800E-1 -5.916774E-1 -1.700000E+0 -5.672252E-1 -6.108024E-1 -5.237081E-1 -1.600000E+0 -4.996601E-1 -5.430864E-1 -4.560139E-1 -1.500000E+0 -4.324511E-1 -4.756977E-1 -3.886609E-1 -1.400000E+0 -3.656987E-1 -4.087298E-1 -3.217571E-1 -1.300000E+0 -2.995600E-1 -3.423213E-1 -2.554885E-1 -1.200000E+0 -2.343012E-1 -2.766936E-1 -1.902048E-1 -1.100000E+0 -1.704233E-1 -2.122117E-1 -1.266672E-1 -1.000000E+0 -1.090221E-1 -1.495757E-1 -6.700686E-2 -9.000000E-1 -5.313683E-2 -9.032006E-2 -2.037492E-2 -8.000000E-1 -1.378694E-2 -3.863182E-2 -8.128512E-3 -7.000000E-1 -4.347493E-3 -6.835329E-3 -4.810273E-3 -6.000000E-1 -2.324549E-3 -5.326293E-4 -1.476958E-3 -5.000000E-1 -5.868396E-4 -7.318579E-5 -1.641515E-4 -4.000000E-1 -5.901116E-5 -8.084521E-6 -6.206397E-6 -3.000000E-1 -3.068118E-6 -5.547097E-7 -1.049562E-7 -2.000000E-1 -9.963278E-8 -2.852551E-8 -1.169859E-9 -1.000000E-1 -2.354033E-9 -1.141892E-9 -1.365276E-11 4.440892E-16 -3.577162E-11 -2.760475E-11 -3.644918E-12 1.000000E-1 8.664375E-12 8.818141E-12 -3.016545E-12 2.000000E-1 1.147932E-11 1.185443E-11 -2.445238E-12 3.000000E-1 1.295170E-11 1.317285E-11 -1.875056E-12 4.000000E-1 1.420392E-11 1.441969E-11 -1.303901E-12 5.000000E-1 1.552070E-11 1.561484E-11 -7.337464E-13 6.000000E-1 1.670353E-11 1.667599E-11 -1.638689E-13 7.000000E-1 1.799061E-11 1.778455E-11 5.198064E-13 8.000000E-1 1.915856E-11 1.911515E-11 9.763301E-13 9.000000E-1 2.043810E-11 1.998868E-11 1.661116E-12 1.000000E+0 2.160072E-11 2.120037E-11 2.117417E-12 1.100000E+0 2.298894E-11 2.229683E-11 2.687406E-12 1.200000E+0 2.392198E-11 2.339240E-11 3.484768E-12 1.300000E+0 2.508171E-11 2.460121E-11 4.054756E-12 1.400000E+0 2.646816E-11 2.581024E-11 4.625189E-12 1.500000E+0 2.785439E-11 2.656297E-11 5.195400E-12 1.600000E+0 2.878609E-11 2.822609E-11 5.538459E-12 1.700000E+0 2.994449E-11 2.897904E-11 5.881296E-12 1.800000E+0 3.132916E-11 3.018652E-11 6.450840E-12 1.900000E+0 3.226130E-11 3.116618E-11 7.476242E-12 2.000000E+0 3.364775E-11 3.237410E-11 7.819523E-12 2.100000E+0 3.503420E-11 3.335421E-11 8.617551E-12 2.200000E+0 3.642153E-11 3.456302E-11 8.959500E-12 2.300000E+0 3.690071E-11 3.577005E-11 9.757084E-12 2.400000E+0 3.828982E-11 3.743450E-11 1.055467E-11 2.500000E+0 4.013545E-11 3.818990E-11 1.135136E-11 2.600000E+0 4.061995E-11 3.940093E-11 1.169509E-11 2.700000E+0 4.201617E-11 4.015721E-11 1.158273E-11 2.800000E+0 4.341461E-11 4.182610E-11 1.238032E-11 2.900000E+0 4.436362E-11 4.258549E-11 1.272316E-11 3.000000E+0 4.577183E-11 4.380363E-11 1.306599E-11 3.100000E+0 4.718670E-11 4.457101E-11 1.431832E-11 3.200000E+0 4.815170E-11 4.625145E-11 1.420686E-11 3.300000E+0 4.957945E-11 4.747935E-11 1.500444E-11 | [POWER Clamp] 0.0 4.958034E-11 4.335066E-11 1.648726E-11 -1.000000E-1 5.056444E-11 4.457101E-11 1.773870E-11 -2.000000E-1 5.201351E-11 4.625145E-11 1.853717E-11 -3.000000E-1 5.347633E-11 4.747935E-11 1.796874E-11 -4.000000E-1 5.450307E-11 4.826006E-11 1.922373E-11 -5.000000E-1 5.554579E-11 4.950085E-11 2.047784E-11 -6.000000E-1 5.751843E-11 5.075051E-11 2.081713E-11 -7.000000E-1 5.861001E-11 5.200818E-11 2.116085E-11 -8.000000E-1 5.972911E-11 5.282175E-11 2.059508E-11 -9.000000E-1 6.179413E-11 5.410694E-11 2.185008E-11 -1.000000E+0 6.298606E-11 5.540279E-11 2.310152E-11 -1.100000E+0 6.513190E-11 5.671641E-11 2.253397E-11 -1.200000E+0 6.551026E-11 5.760015E-11 2.378631E-11 -1.300000E+0 6.685585E-11 5.941203E-11 2.413003E-11 -1.400000E+0 7.008705E-11 6.034728E-11 2.629452E-11 -1.500000E+0 7.066081E-11 6.176304E-11 2.481837E-11 -1.600000E+0 7.313528E-11 6.230572E-11 2.607337E-11 -1.700000E+0 7.569767E-11 6.471002E-11 2.732481E-11 -1.800000E+0 7.563461E-11 6.624568E-11 2.675904E-11 -1.900000E+0 7.841194E-11 6.692247E-11 2.801581E-11 -2.000000E+0 8.130829E-11 6.856471E-11 2.835865E-11 -2.100000E+0 8.343282E-11 6.936052E-11 2.961542E-11 -2.200000E+0 8.660894E-11 7.204282E-11 2.814105E-11 -2.300000E+0 8.903811E-11 7.389023E-11 3.030642E-11 -2.400000E+0 9.072920E-11 7.490808E-11 2.974421E-11 -2.500000E+0 9.442669E-11 7.783729E-11 3.099654E-11 -2.600000E+0 9.832757E-11 7.904522E-11 3.134559E-11 -2.700000E+0 1.015330E-10 8.126833E-11 3.260148E-11 -2.800000E+0 1.049747E-10 8.360335E-11 3.294787E-11 -2.900000E+0 1.095764E-10 8.606804E-11 3.329781E-11 -3.000000E+0 1.135341E-10 8.866152E-11 3.364509E-11 -3.100000E+0 1.177787E-10 9.139800E-11 3.581135E-11 -3.200000E+0 1.232321E-10 9.428902E-11 3.434231E-11 -3.300000E+0 1.281020E-10 9.643308E-11 3.650591E-11 | |[End data_i | |====================================================================== | [Model] data_o Model_type 3-state Enable Active-High Polarity Non-Inverting C_comp 8p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 6.396671E-2 1.383557E-2 3.307608E-1 -3.200000E+0 8.467579E-2 1.715177E-2 3.422028E-1 -3.100000E+0 1.006892E-1 2.626498E-2 3.411464E-1 -3.000000E+0 1.586564E-1 3.929501E-2 3.362501E-1 -2.900000E+0 2.515375E-1 4.621394E-2 3.291855E-1 -2.800000E+0 2.539085E-1 6.310537E-2 3.206789E-1 -2.700000E+0 2.511976E-1 1.493882E-1 3.111330E-1 -2.600000E+0 2.459606E-1 1.548799E-1 3.008022E-1 -2.500000E+0 2.391474E-1 1.547731E-1 2.898621E-1 -2.400000E+0 2.312453E-1 1.521810E-1 2.784421E-1 -2.300000E+0 2.225479E-1 1.481109E-1 2.666427E-1 -2.200000E+0 2.132508E-1 1.430494E-1 2.545439E-1 -2.100000E+0 2.034936E-1 1.372781E-1 2.422125E-1 -2.000000E+0 1.933802E-1 1.309769E-1 2.297255E-1 -1.900000E+0 1.829894E-1 1.242655E-1 2.171678E-1 -1.800000E+0 1.723901E-1 1.172269E-1 2.045750E-1 -1.700000E+0 1.616738E-1 1.099477E-1 1.919526E-1 -1.600000E+0 1.509313E-1 1.025589E-1 1.793024E-1 -1.500000E+0 1.402010E-1 9.517109E-2 1.666269E-1 -1.400000E+0 1.294929E-1 8.782554E-2 1.539306E-1 -1.300000E+0 1.188132E-1 8.053307E-2 1.412224E-1 -1.200000E+0 1.081703E-1 7.329901E-2 1.285207E-1 -1.100000E+0 9.757888E-2 6.612932E-2 1.158694E-1 -1.000000E+0 8.706783E-2 5.903305E-2 1.034007E-1 -9.000000E-1 7.670662E-2 5.202605E-2 9.166246E-2 -8.000000E-1 6.671026E-2 4.513841E-2 8.119584E-2 -7.000000E-1 5.760077E-2 3.843950E-2 7.095982E-2 -6.000000E-1 4.910587E-2 3.212802E-2 6.074312E-2 -5.000000E-1 4.072270E-2 2.638128E-2 5.054305E-2 -4.000000E-1 3.240788E-2 2.088014E-2 4.036311E-2 -3.000000E-1 2.416682E-2 1.548513E-2 3.020895E-2 -2.000000E-1 1.600917E-2 1.019621E-2 2.008880E-2 -1.000000E-1 7.947875E-3 5.027919E-3 1.001403E-2 0.0 9.094947E-11 6.002665E-11 5.411493E-11 10.000000E-2 -7.734015E-3 -4.822623E-3 -9.793013E-3 2.000000E-1 -1.516435E-2 -9.388848E-3 -1.921373E-2 3.000000E-1 -2.228613E-2 -1.369544E-2 -2.825669E-2 4.000000E-1 -2.909443E-2 -1.773923E-2 -3.691643E-2 5.000000E-1 -3.558430E-2 -2.151712E-2 -4.518756E-2 6.000000E-1 -4.175082E-2 -2.502622E-2 -5.306479E-2 7.000000E-1 -4.758914E-2 -2.826396E-2 -6.054300E-2 8.000000E-1 -5.309453E-2 -3.122823E-2 -6.761729E-2 9.000000E-1 -5.826254E-2 -3.391774E-2 -7.428313E-2 1.000000E+0 -6.308906E-2 -3.633240E-2 -8.053647E-2 1.100000E+0 -6.757065E-2 -3.847409E-2 -8.637400E-2 1.200000E+0 -7.170477E-2 -4.034758E-2 -9.179346E-2 1.300000E+0 -7.549036E-2 -4.196199E-2 -9.679413E-2 1.400000E+0 -7.892851E-2 -4.333226E-2 -1.013776E-1 1.500000E+0 -8.202355E-2 -4.448041E-2 -1.055485E-1 1.600000E+0 -8.478431E-2 -4.543542E-2 -1.093164E-1 1.700000E+0 -8.722572E-2 -4.623096E-2 -1.126967E-1 1.800000E+0 -8.936999E-2 -4.690133E-2 -1.157122E-1 1.900000E+0 -9.124682E-2 -4.747732E-2 -1.183934E-1 2.000000E+0 -9.289176E-2 -4.798378E-2 -1.207770E-1 2.100000E+0 -9.434276E-2 -4.843922E-2 -1.229026E-1 2.200000E+0 -9.563614E-2 -4.885674E-2 -1.248091E-1 2.300000E+0 -9.680344E-2 -4.924544E-2 -1.265316E-1 2.400000E+0 -9.787013E-2 -4.961159E-2 -1.280998E-1 2.500000E+0 -9.885579E-2 -4.995957E-2 -1.295379E-1 2.600000E+0 -9.977511E-2 -5.029250E-2 -1.308657E-1 2.700000E+0 -1.006391E-1 -5.061265E-2 -1.320986E-1 2.800000E+0 -1.014561E-1 -5.092174E-2 -1.332494E-1 2.900000E+0 -1.022324E-1 -5.122107E-2 -1.343285E-1 3.000000E+0 -1.029730E-1 -5.151169E-2 -1.353445E-1 3.100000E+0 -1.036820E-1 -5.179443E-2 -1.363045E-1 3.200000E+0 -1.043627E-1 -5.206999E-2 -1.372146E-1 3.300000E+0 -1.050177E-1 -5.233879E-2 -1.380800E-1 3.400000E+0 -1.056494E-1 -5.259906E-2 -1.389052E-1 3.500000E+0 -1.062598E-1 -5.282842E-2 -1.396940E-1 3.600000E+0 -1.068496E-1 -5.282766E-2 -1.404499E-1 3.700000E+0 -1.074020E-1 -5.066197E-2 -1.411757E-1 3.800000E+0 -1.077433E-1 -4.281708E-2 -1.418741E-1 3.900000E+0 -1.074641E-1 -3.817299E-2 -1.425474E-1 4.000000E+0 -1.068363E-1 -3.645022E-2 -1.431958E-1 4.100000E+0 -1.037406E-1 -3.568618E-2 -1.437704E-1 4.200000E+0 -8.934770E-2 -3.529464E-2 -1.438205E-1 4.300000E+0 -7.818100E-2 -3.507833E-2 -1.428363E-1 4.400000E+0 -7.438088E-2 -3.495772E-2 -1.417149E-1 4.500000E+0 -7.286050E-2 -3.489343E-2 -1.379506E-1 4.600000E+0 -7.212981E-2 -3.486506E-2 -1.191371E-1 4.700000E+0 -7.174796E-2 -3.486085E-2 -1.026236E-1 4.800000E+0 -7.154724E-2 -3.487354E-2 -9.768711E-2 4.900000E+0 -7.145134E-2 -3.489840E-2 -9.593185E-2 5.000000E+0 -7.142091E-2 -3.493240E-2 -9.512891E-2 5.100000E+0 -7.143363E-2 -3.497310E-2 -9.472110E-2 5.200000E+0 -7.147623E-2 -3.501910E-2 -9.451213E-2 5.300000E+0 -7.154010E-2 -3.506930E-2 -9.441617E-2 5.400000E+0 -7.161930E-2 -3.512260E-2 -9.438987E-2 5.500000E+0 -7.171010E-2 -3.517850E-2 -9.440948E-2 5.600000E+0 -7.180960E-2 -3.523660E-2 -9.446037E-2 5.700000E+0 -7.191580E-2 -3.529620E-2 -9.453340E-2 5.800000E+0 -7.202710E-2 -3.535720E-2 -9.462260E-2 5.900000E+0 -7.214240E-2 -3.541930E-2 -9.472370E-2 6.000000E+0 -7.226080E-2 -3.548230E-2 -9.483400E-2 6.100000E+0 -7.238170E-2 -3.554590E-2 -9.495110E-2 6.200000E+0 -7.250450E-2 -3.561020E-2 -9.507350E-2 6.300000E+0 -7.262870E-2 -3.567490E-2 -9.520000E-2 6.400000E+0 -7.275410E-2 -3.574000E-2 -9.532980E-2 6.500000E+0 -7.288030E-2 -3.580530E-2 -9.546200E-2 6.600000E+0 -7.300710E-2 -3.587080E-2 -9.559620E-2 | [Pulldown] -3.300000E+0 -1.178300E-3 -7.918000E-4 -1.448800E-3 -3.200000E+0 -1.242000E-3 -8.307000E-4 -1.532500E-3 -3.100000E+0 -1.311800E-3 -8.729000E-4 -1.624900E-3 -3.000000E+0 -1.388600E-3 -9.191000E-4 -1.727200E-3 -2.900000E+0 -1.473300E-3 -9.696000E-4 -1.841200E-3 -2.800000E+0 -1.567500E-3 -1.025200E-3 -1.969000E-3 -2.700000E+0 -1.672600E-3 -1.086700E-3 -2.113400E-3 -2.600000E+0 -1.790700E-3 -1.155000E-3 -2.277800E-3 -2.500000E+0 -1.924500E-3 -1.231300E-3 -2.466700E-3 -2.400000E+0 -2.077100E-3 -1.317100E-3 -2.686300E-3 -2.300000E+0 -2.252900E-3 -1.414500E-3 -2.944600E-3 -2.200000E+0 -2.457800E-3 -1.525600E-3 -3.253200E-3 -2.100000E+0 -2.699400E-3 -1.653900E-3 -3.628600E-3 -2.000000E+0 -2.989000E-3 -1.803800E-3 -4.095530E-3 -1.900000E+0 -3.342250E-3 -1.980970E-3 -4.692740E-3 -1.800000E+0 -3.783010E-3 -2.194020E-3 -5.484970E-3 -1.700000E+0 -4.349080E-3 -2.455030E-3 -6.592210E-3 -1.600000E+0 -5.101450E-3 -2.782320E-3 -8.248700E-3 -1.500000E+0 -6.150900E-3 -3.204800E-3 -1.102161E-2 -1.400000E+0 -7.714820E-3 -3.770680E-3 -1.660963E-2 -1.300000E+0 -1.028224E-2 -4.571580E-3 -3.024286E-2 -1.200000E+0 -1.516084E-2 -5.767760E-3 -5.235624E-2 -1.100000E+0 -2.604022E-2 -7.751670E-3 -7.467113E-2 -1.000000E+0 -4.541568E-2 -1.151582E-2 -9.433644E-2 -9.000000E-1 -6.474763E-2 -1.977670E-2 -1.052336E-1 -8.000000E-1 -7.436312E-2 -3.439903E-2 -9.955627E-2 -7.000000E-1 -6.980122E-2 -4.331664E-2 -8.988338E-2 -6.000000E-1 -6.165922E-2 -3.995256E-2 -7.895323E-2 -5.000000E-1 -5.236731E-2 -3.353906E-2 -6.663045E-2 -4.000000E-1 -4.220721E-2 -2.679607E-2 -5.363465E-2 -3.000000E-1 -3.175888E-2 -2.002779E-2 -4.043624E-2 -2.000000E-1 -2.122306E-2 -1.328651E-2 -2.709208E-2 -1.000000E-1 -1.063136E-2 -6.600136E-3 -1.361072E-2 4.440892E-16 7.768250E-11 2.561371E-12 3.449656E-12 1.000000E-1 1.040940E-2 6.357366E-3 1.340443E-2 2.000000E-1 2.034415E-2 1.234143E-2 2.626568E-2 3.000000E-1 2.980009E-2 1.795429E-2 3.857336E-2 4.000000E-1 3.877355E-2 2.319838E-2 5.031750E-2 5.000000E-1 4.726127E-2 2.807635E-2 6.148856E-2 6.000000E-1 5.526031E-2 3.259106E-2 7.207725E-2 7.000000E-1 6.276790E-2 3.674550E-2 8.207429E-2 8.000000E-1 6.978121E-2 4.054266E-2 9.146997E-2 9.000000E-1 7.629693E-2 4.398538E-2 1.002535E-1 1.000000E+0 8.231069E-2 4.707614E-2 1.084120E-1 1.100000E+0 8.781618E-2 4.981683E-2 1.159289E-1 1.200000E+0 9.280397E-2 5.220865E-2 1.227818E-1 1.300000E+0 9.726026E-2 5.425293E-2 1.289401E-1 1.400000E+0 1.011666E-1 5.595379E-2 1.343642E-1 1.500000E+0 1.045031E-1 5.732434E-2 1.390099E-1 1.600000E+0 1.072597E-1 5.839424E-2 1.428463E-1 1.700000E+0 1.094548E-1 5.921128E-2 1.458867E-1 1.800000E+0 1.111488E-1 5.983232E-2 1.482120E-1 1.900000E+0 1.124355E-1 6.031042E-2 1.499576E-1 2.000000E+0 1.134160E-1 6.068743E-2 1.512711E-1 2.100000E+0 1.141767E-1 6.099338E-2 1.522780E-1 2.200000E+0 1.147824E-1 6.124889E-2 1.530708E-1 2.300000E+0 1.152784E-1 6.146797E-2 1.537138E-1 2.400000E+0 1.156959E-1 6.166022E-2 1.542501E-1 2.500000E+0 1.160559E-1 6.183227E-2 1.547090E-1 2.600000E+0 1.163731E-1 6.198885E-2 1.551105E-1 2.700000E+0 1.166578E-1 6.213335E-2 1.554685E-1 2.800000E+0 1.169172E-1 6.226827E-2 1.557930E-1 2.900000E+0 1.171569E-1 6.239549E-2 1.560913E-1 3.000000E+0 1.173808E-1 6.251644E-2 1.563686E-1 3.100000E+0 1.175919E-1 6.263226E-2 1.566291E-1 3.200000E+0 1.177926E-1 6.274384E-2 1.568760E-1 3.300000E+0 1.179850E-1 6.285196E-2 1.571118E-1 3.400000E+0 1.181705E-1 6.295744E-2 1.573387E-1 3.500000E+0 1.183507E-1 6.306571E-2 1.575585E-1 3.600000E+0 1.185267E-1 6.327512E-2 1.577729E-1 3.700000E+0 1.186999E-1 6.406077E-2 1.579835E-1 3.800000E+0 1.188712E-1 6.539274E-2 1.581918E-1 3.900000E+0 1.190423E-1 6.694498E-2 1.583993E-1 4.000000E+0 1.192250E-1 6.859979E-2 1.586074E-1 4.100000E+0 1.197039E-1 7.031012E-2 1.588178E-1 4.200000E+0 1.214778E-1 7.205136E-2 1.590321E-1 4.300000E+0 1.240247E-1 7.380908E-2 1.592520E-1 4.400000E+0 1.268103E-1 7.557347E-2 1.594802E-1 4.500000E+0 1.296897E-1 7.733691E-2 1.597585E-1 4.600000E+0 1.326116E-1 7.909284E-2 1.610565E-1 4.700000E+0 1.355521E-1 8.083514E-2 1.642157E-1 4.800000E+0 1.384977E-1 8.255771E-2 1.678837E-1 4.900000E+0 1.414400E-1 8.425407E-2 1.716890E-1 5.000000E+0 1.443731E-1 8.591698E-2 1.755413E-1 5.100000E+0 1.472925E-1 8.753795E-2 1.794081E-1 5.200000E+0 1.501944E-1 8.910654E-2 1.832754E-1 5.300000E+0 1.530754E-1 9.060943E-2 1.871371E-1 5.400000E+0 1.559317E-1 9.202880E-2 1.909911E-1 5.500000E+0 1.587592E-1 9.333965E-2 1.948375E-1 5.600000E+0 1.615526E-1 9.450485E-2 1.986780E-1 5.700000E+0 1.643052E-1 9.546442E-2 2.025150E-1 5.800000E+0 1.670072E-1 9.610843E-2 2.063516E-1 5.900000E+0 1.696446E-1 9.618245E-2 2.101907E-1 6.000000E+0 1.721964E-1 9.474710E-2 2.140355E-1 6.100000E+0 1.746290E-1 8.741407E-2 2.178883E-1 6.200000E+0 1.768843E-1 7.725561E-2 2.217504E-1 6.300000E+0 1.788473E-1 7.273148E-2 2.256214E-1 6.400000E+0 1.802272E-1 7.230606E-2 2.294980E-1 6.500000E+0 1.799068E-1 7.272089E-2 2.333721E-1 6.600000E+0 1.727071E-1 7.331287E-2 2.372281E-1 | [GND Clamp] -3.300000E+0 -2.177464E+0 -2.235822E+0 -2.125434E+0 -3.200000E+0 -2.086771E+0 -2.144919E+0 -2.034542E+0 -3.100000E+0 -1.996122E+0 -2.054065E+0 -1.943687E+0 -3.000000E+0 -1.905521E+0 -1.963267E+0 -1.852871E+0 -2.900000E+0 -1.814973E+0 -1.872529E+0 -1.762101E+0 -2.800000E+0 -1.724483E+0 -1.781856E+0 -1.671379E+0 -2.700000E+0 -1.634058E+0 -1.691257E+0 -1.580712E+0 -2.600000E+0 -1.543705E+0 -1.600737E+0 -1.490105E+0 -2.500000E+0 -1.453432E+0 -1.510307E+0 -1.399566E+0 -2.400000E+0 -1.363249E+0 -1.419977E+0 -1.309105E+0 -2.300000E+0 -1.273169E+0 -1.329760E+0 -1.218732E+0 -2.200000E+0 -1.183206E+0 -1.239671E+0 -1.128461E+0 -2.100000E+0 -1.093379E+0 -1.149730E+0 -1.038309E+0 -2.000000E+0 -1.003710E+0 -1.059959E+0 -9.482954E-1 -1.900000E+0 -9.142277E-1 -9.703873E-1 -8.584495E-1 -1.800000E+0 -8.249699E-1 -8.810520E-1 -7.688074E-1 -1.700000E+0 -7.359870E-1 -7.920013E-1 -6.794198E-1 -1.600000E+0 -6.473467E-1 -7.032996E-1 -5.903574E-1 -1.500000E+0 -5.591470E-1 -6.150355E-1 -5.017257E-1 -1.400000E+0 -4.715331E-1 -5.273356E-1 -4.136885E-1 -1.300000E+0 -3.847333E-1 -4.403890E-1 -3.265207E-1 -1.200000E+0 -2.991347E-1 -3.545010E-1 -2.407373E-1 -1.100000E+0 -2.154702E-1 -2.701809E-1 -1.574754E-1 -1.000000E+0 -1.353679E-1 -1.884209E-1 -8.002328E-2 -9.000000E-1 -6.346122E-2 -1.114405E-1 -2.263316E-2 -8.000000E-1 -1.598994E-2 -4.542195E-2 -8.651685E-3 -7.000000E-1 -5.125486E-3 -7.544394E-3 -4.290131E-3 -6.000000E-1 -2.162235E-3 -6.565538E-4 -1.132325E-3 -5.000000E-1 -4.557858E-4 -7.207054E-5 -1.036856E-4 -4.000000E-1 -4.049948E-5 -6.738087E-6 -3.607901E-6 -3.000000E-1 -2.013229E-6 -4.481424E-7 -5.901512E-8 -2.000000E-1 -6.311528E-8 -2.252938E-8 -6.488337E-10 -1.000000E-1 -1.380206E-9 -8.633703E-10 -2.494135E-11 4.440892E-16 -1.734143E-11 -2.760030E-11 -1.898856E-11 1.000000E-1 9.624385E-12 7.885637E-13 -1.764970E-11 2.000000E-1 1.436254E-11 6.131845E-12 -1.635422E-11 3.000000E-1 1.733030E-11 9.265644E-12 -1.504541E-11 4.000000E-1 1.994566E-11 1.214989E-11 -1.373623E-11 5.000000E-1 2.256928E-11 1.492684E-11 -1.242750E-11 6.000000E-1 2.500245E-11 1.756994E-11 -1.111899E-11 7.000000E-1 2.759648E-11 2.020339E-11 -9.810375E-12 8.000000E-1 3.018519E-11 2.305889E-11 -8.729018E-12 9.000000E-1 3.299849E-11 2.579803E-11 -7.192469E-12 1.000000E+0 3.569545E-11 2.876188E-11 -5.770273E-12 1.100000E+0 3.850453E-11 3.172462E-11 -4.234169E-12 1.200000E+0 4.108558E-11 3.468625E-11 -2.470912E-12 1.300000E+0 4.389333E-11 3.776113E-11 -7.076562E-13 1.400000E+0 4.670042E-11 4.083578E-11 6.012968E-13 1.500000E+0 4.950729E-11 4.322720E-11 2.364775E-12 1.600000E+0 5.231393E-11 4.652856E-11 3.446354E-12 1.700000E+0 5.489298E-11 4.937473E-11 4.982237E-12 1.800000E+0 5.769874E-11 5.244827E-11 6.745271E-12 1.900000E+0 6.027889E-11 5.506662E-11 8.736567E-12 2.000000E+0 6.331291E-11 5.814016E-11 9.817924E-12 2.100000E+0 6.611955E-11 6.098633E-11 1.180878E-11 2.200000E+0 6.870060E-11 6.428813E-11 1.334444E-11 2.300000E+0 7.128254E-11 6.713430E-11 1.533529E-11 2.400000E+0 7.386491E-11 7.020962E-11 1.641665E-11 2.500000E+0 7.735901E-11 7.283107E-11 1.886180E-11 2.600000E+0 7.949064E-11 7.636247E-11 1.994360E-11 2.700000E+0 8.253531E-11 7.898482E-11 2.056977E-11 2.800000E+0 8.512702E-11 8.251933E-11 2.256062E-11 2.900000E+0 8.817880E-11 8.514522E-11 2.409717E-11 3.000000E+0 9.123502E-11 9.368684E-11 2.563283E-11 3.100000E+0 8.611156E-11 1.040501E-10 2.762368E-11 3.200000E+0 8.963408E-11 1.080509E-10 -2.217337E-12 3.300000E+0 1.049885E-10 1.116001E-10 -2.523803E-11 | [POWER Clamp] 0.0 1.049889E-10 9.323298E-11 4.030642E-11 -1.000000E-1 1.239919E-10 1.040501E-10 9.777601E-11 -2.000000E-1 1.311813E-10 1.080509E-10 1.193214E-10 -3.000000E-1 1.311093E-10 1.116001E-10 1.349534E-10 -4.000000E-1 1.265077E-10 1.151559E-10 1.460414E-10 -5.000000E-1 1.301075E-10 1.191722E-10 5.617462E-11 -6.000000E-1 1.341833E-10 1.231974E-10 6.180123E-11 -7.000000E-1 1.373772E-10 1.267759E-10 6.470202E-11 -8.000000E-1 1.405995E-10 1.308198E-10 6.578382E-11 -9.000000E-1 1.452207E-10 1.348797E-10 6.777690E-11 -1.000000E+0 1.480611E-10 1.384963E-10 7.158629E-11 -1.100000E+0 1.527649E-10 1.425864E-10 7.175771E-11 -1.200000E+0 1.566107E-10 1.457892E-10 7.374901E-11 -1.300000E+0 1.596039E-10 1.503784E-10 7.664980E-11 -1.400000E+0 1.653921E-10 1.540874E-10 8.046186E-11 -1.500000E+0 1.685239E-10 1.573701E-10 8.063417E-11 -1.600000E+0 1.735554E-10 1.611431E-10 8.353673E-11 -1.700000E+0 1.786766E-10 1.667768E-10 8.552803E-11 -1.800000E+0 1.820801E-10 1.697238E-10 8.660983E-11 -1.900000E+0 1.865050E-10 1.736309E-10 8.951417E-11 -2.000000E+0 1.928688E-10 1.785034E-10 9.150547E-11 -2.100000E+0 1.984599E-10 1.825296E-10 9.440893E-11 -2.200000E+0 2.041940E-10 1.884413E-10 9.549339E-11 -2.300000E+0 2.100897E-10 1.926095E-10 9.839596E-11 -2.400000E+0 2.161578E-10 1.968585E-10 1.003908E-10 -2.500000E+0 2.233218E-10 2.039275E-10 1.023821E-10 -2.600000E+0 2.297789E-10 2.083649E-10 1.034692E-10 -2.700000E+0 2.373621E-10 2.147269E-10 1.081926E-10 -2.800000E+0 2.442713E-10 2.193845E-10 1.092779E-10 -2.900000E+0 2.541576E-10 2.259872E-10 1.112754E-10 -3.000000E+0 2.615819E-10 2.327214E-10 1.132712E-10 -3.100000E+0 2.711120E-10 2.395977E-10 1.161755E-10 -3.200000E+0 2.809433E-10 2.466285E-10 1.163549E-10 -3.300000E+0 2.910987E-10 2.520020E-10 1.201688E-10 | [Ramp] dV/dt_r 1.578E+0/2.933E-10 1.213E+0/6.765E-10 1.805E+0/2.095E-10 dV/dt_f 1.664E+0/4.641E-10 1.318E+0/1.026E-9 1.890E+0/3.370E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.300000E+0 3.000000E+0 3.600000E+0 2.020202E-10 3.300001E+0 2.999995E+0 3.600002E+0 4.040404E-10 3.300000E+0 3.000001E+0 3.599999E+0 6.060606E-10 3.299999E+0 3.000003E+0 3.599998E+0 8.080808E-10 3.300002E+0 3.000000E+0 3.600000E+0 1.010101E-9 3.300017E+0 3.000010E+0 3.600016E+0 1.212121E-9 3.300031E+0 3.000021E+0 3.600026E+0 1.414141E-9 3.300046E+0 3.000050E+0 3.600036E+0 1.616162E-9 3.300078E+0 3.000101E+0 3.600076E+0 1.818182E-9 3.300673E+0 3.000187E+0 3.601514E+0 2.020202E-9 3.304414E+0 3.000285E+0 3.606742E+0 2.222222E-9 3.307612E+0 3.000912E+0 3.614167E+0 2.424242E-9 3.323215E+0 3.003506E+0 3.646902E+0 2.626263E-9 3.327385E+0 3.005677E+0 3.039235E+0 2.828283E-9 2.870879E+0 3.006762E+0 1.812158E+0 3.030303E-9 2.032368E+0 3.024332E+0 9.700861E-1 3.232323E-9 1.330117E+0 3.053970E+0 6.991704E-1 3.434343E-9 9.540840E-1 3.000232E+0 6.208818E-1 3.636364E-9 7.762047E-1 2.800905E+0 5.804935E-1 3.838384E-9 7.209793E-1 2.482793E+0 5.596872E-1 4.040404E-9 6.837634E-1 2.139831E+0 5.451554E-1 4.242424E-9 6.512157E-1 1.831460E+0 5.353075E-1 4.444444E-9 6.376175E-1 1.598300E+0 5.262989E-1 4.646465E-9 6.274381E-1 1.395438E+0 5.214516E-1 4.848485E-9 6.177966E-1 1.208799E+0 5.170540E-1 5.050505E-9 6.105164E-1 1.107950E+0 5.139670E-1 5.252525E-9 6.057270E-1 1.051128E+0 5.117665E-1 5.454545E-9 6.012295E-1 1.000575E+0 5.097716E-1 5.656566E-9 5.984359E-1 9.621784E-1 5.085856E-1 5.858586E-9 5.959078E-1 9.437018E-1 5.074731E-1 6.060606E-9 5.940028E-1 9.256667E-1 5.067041E-1 6.262626E-9 5.926358E-1 9.133988E-1 5.061231E-1 6.464646E-9 5.913638E-1 9.022785E-1 5.056026E-1 6.666667E-9 5.905608E-1 8.936739E-1 5.052777E-1 6.868687E-9 5.898146E-1 8.884179E-1 5.049671E-1 7.070707E-9 5.892608E-1 8.832887E-1 5.047594E-1 7.272727E-9 5.888425E-1 8.796337E-1 5.045965E-1 7.474747E-9 5.884571E-1 8.761889E-1 5.044524E-1 7.676768E-9 5.882130E-1 8.735452E-1 5.043592E-1 7.878788E-9 5.879811E-1 8.717730E-1 5.042687E-1 8.080808E-9 5.878128E-1 8.700452E-1 5.042110E-1 8.282828E-9 5.876808E-1 8.687852E-1 5.041644E-1 8.484848E-9 5.875606E-1 8.675673E-1 5.041235E-1 8.686869E-9 5.874849E-1 8.666666E-1 5.040956E-1 8.888889E-9 5.874114E-1 8.660485E-1 5.040682E-1 9.090909E-9 5.873591E-1 8.654457E-1 5.040509E-1 9.292929E-9 5.873163E-1 8.649907E-1 5.040363E-1 9.494949E-9 5.872772E-1 8.645418E-1 5.040238E-1 9.696970E-9 5.872503E-1 8.642251E-1 5.040157E-1 9.898990E-9 5.872236E-1 8.640046E-1 5.040076E-1 1.010101E-8 5.872084E-1 8.637894E-1 5.040027E-1 1.030303E-8 5.871973E-1 8.636201E-1 5.039983E-1 1.050505E-8 5.871856E-1 8.634512E-1 5.039941E-1 1.070707E-8 5.871723E-1 8.633382E-1 5.039904E-1 1.090909E-8 5.871593E-1 8.632591E-1 5.039868E-1 1.111111E-8 5.871568E-1 8.631819E-1 5.039844E-1 1.131313E-8 5.871576E-1 8.631159E-1 5.039823E-1 1.151515E-8 5.871551E-1 8.630504E-1 5.039813E-1 1.171717E-8 5.871450E-1 8.630082E-1 5.039819E-1 1.191919E-8 5.871357E-1 8.629780E-1 5.039824E-1 1.212121E-8 5.871392E-1 8.629477E-1 5.039824E-1 1.232323E-8 5.871463E-1 8.629173E-1 5.039824E-1 1.252525E-8 5.871489E-1 8.628875E-1 5.039816E-1 1.272727E-8 5.871436E-1 8.628736E-1 5.039799E-1 1.292929E-8 5.871389E-1 8.628665E-1 5.039785E-1 1.313131E-8 5.871406E-1 8.628553E-1 5.039793E-1 1.333333E-8 5.871439E-1 8.628316E-1 5.039803E-1 1.353535E-8 5.871439E-1 8.628093E-1 5.039800E-1 1.373737E-8 5.871391E-1 8.628149E-1 5.039784E-1 1.393939E-8 5.871351E-1 8.628305E-1 5.039772E-1 1.414141E-8 5.871373E-1 8.628380E-1 5.039780E-1 1.434343E-8 5.871408E-1 8.628269E-1 5.039791E-1 1.454545E-8 5.871407E-1 8.628164E-1 5.039788E-1 1.474747E-8 5.871366E-1 8.628169E-1 5.039775E-1 1.494949E-8 5.871334E-1 8.628205E-1 5.039766E-1 1.515152E-8 5.871354E-1 8.628209E-1 5.039774E-1 1.535354E-8 5.871384E-1 8.628155E-1 5.039783E-1 1.555556E-8 5.871381E-1 8.628105E-1 5.039780E-1 1.575758E-8 5.871347E-1 8.628119E-1 5.039769E-1 1.595960E-8 5.871322E-1 8.628147E-1 5.039762E-1 1.616162E-8 5.871341E-1 8.628147E-1 5.039770E-1 1.636364E-8 5.871367E-1 8.628102E-1 5.039778E-1 1.656566E-8 5.871362E-1 8.628062E-1 5.039775E-1 1.676768E-8 5.871333E-1 8.628076E-1 5.039766E-1 1.696970E-8 5.871313E-1 8.628099E-1 5.039762E-1 1.717172E-8 5.871332E-1 8.628095E-1 5.039768E-1 1.737374E-8 5.871354E-1 8.628058E-1 5.039775E-1 1.757576E-8 5.871348E-1 8.628025E-1 5.039771E-1 1.777778E-8 5.871323E-1 8.628039E-1 5.039762E-1 1.797980E-8 5.871307E-1 8.628059E-1 5.039758E-1 1.818182E-8 5.871325E-1 8.628052E-1 5.039765E-1 1.838384E-8 5.871344E-1 8.628020E-1 5.039773E-1 1.858586E-8 5.871337E-1 8.627993E-1 5.039768E-1 1.878788E-8 5.871316E-1 8.628007E-1 5.039760E-1 1.898990E-8 5.871303E-1 8.628025E-1 5.039757E-1 1.919192E-8 5.871319E-1 8.628017E-1 5.039764E-1 1.939394E-8 5.871337E-1 8.627989E-1 5.039772E-1 1.959596E-8 5.871329E-1 8.627966E-1 5.039767E-1 1.979798E-8 5.871310E-1 8.627990E-1 5.039759E-1 2.000000E-8 5.871291E-1 8.628016E-1 5.039821E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.541774E+0 1.911786E+0 2.927250E+0 2.020202E-10 2.541775E+0 1.911784E+0 2.927252E+0 4.040404E-10 2.541772E+0 1.911785E+0 2.927247E+0 6.060606E-10 2.541771E+0 1.911786E+0 2.927247E+0 8.080808E-10 2.541766E+0 1.911777E+0 2.927247E+0 1.010101E-9 2.541749E+0 1.911747E+0 2.927248E+0 1.212121E-9 2.541730E+0 1.911717E+0 2.927210E+0 1.414141E-9 2.541673E+0 1.911638E+0 2.927172E+0 1.616162E-9 2.541575E+0 1.911344E+0 2.927114E+0 1.818182E-9 2.541331E+0 1.910850E+0 2.927334E+0 2.020202E-9 2.537928E+0 1.910304E+0 2.922312E+0 2.222222E-9 2.519759E+0 1.908104E+0 2.888988E+0 2.424242E-9 2.460638E+0 1.896229E+0 2.530510E+0 2.626263E-9 1.816411E+0 1.861910E+0 7.680312E-1 2.828283E-9 5.407138E-1 1.803140E+0 6.984559E-2 3.030303E-9 6.991187E-2 1.598567E+0 1.512283E-2 3.232323E-9 2.116497E-2 1.138154E+0 7.752026E-3 3.434343E-9 1.046628E-2 6.204830E-1 5.224559E-3 3.636364E-9 6.113156E-3 2.315836E-1 3.230455E-3 3.838384E-9 4.708087E-3 8.142355E-2 2.634902E-3 4.040404E-9 3.598492E-3 3.180660E-2 2.140597E-3 4.242424E-9 2.585236E-3 2.106793E-2 1.658048E-3 4.444444E-9 2.074972E-3 1.311144E-2 1.293951E-3 4.646465E-9 1.620742E-3 7.554686E-3 1.020496E-3 4.848485E-9 1.286098E-3 5.915424E-3 7.705988E-4 5.050505E-9 1.035766E-3 4.683175E-3 6.266432E-4 5.252525E-9 8.064939E-4 3.473313E-3 4.934150E-4 5.454545E-9 6.637217E-4 2.716507E-3 3.959118E-4 5.656566E-9 5.291077E-4 2.174501E-3 3.206318E-4 5.858586E-9 4.321485E-4 1.696464E-3 2.525511E-4 6.060606E-9 3.566935E-4 1.412240E-3 2.105550E-4 6.262626E-9 2.884680E-4 1.137608E-3 1.707399E-4 6.464646E-9 2.444796E-4 9.423353E-4 1.423912E-4 6.666667E-9 2.023402E-4 7.766565E-4 1.197800E-4 6.868687E-9 1.707437E-4 6.316899E-4 9.957069E-5 7.070707E-9 1.439617E-4 5.378487E-4 8.658226E-5 7.272727E-9 1.210090E-4 4.460104E-4 7.406310E-5 7.474747E-9 1.088071E-4 3.804406E-4 6.293250E-5 7.676768E-9 9.722058E-5 3.223501E-4 5.235132E-5 7.878788E-9 8.611867E-5 2.713214E-4 4.389242E-5 8.080808E-9 7.519015E-5 2.347756E-4 4.084032E-5 8.282828E-9 6.640875E-5 1.986330E-4 3.803310E-5 8.484848E-9 6.277074E-5 1.783581E-4 3.407642E-5 8.686869E-9 5.932350E-5 1.613707E-4 2.976957E-5 8.888889E-9 5.347659E-5 1.451525E-4 2.619484E-5 9.090909E-9 4.697827E-5 1.302637E-4 2.422578E-5 9.292929E-9 4.241486E-5 1.153954E-4 2.229594E-5 9.494949E-9 4.186251E-5 1.066275E-4 2.011304E-5 9.696970E-9 4.137324E-5 9.870433E-5 1.787326E-5 9.898990E-9 3.776506E-5 9.146105E-5 1.612408E-5 1.010101E-8 3.354725E-5 8.521825E-5 1.531247E-5 1.030303E-8 3.072321E-5 7.901647E-5 1.449824E-5 1.050505E-8 3.036092E-5 7.570268E-5 1.330153E-5 1.070707E-8 2.994601E-5 7.265736E-5 1.203967E-5 1.090909E-8 2.773254E-5 6.935208E-5 1.090965E-5 1.111111E-8 2.522271E-5 6.573339E-5 9.984547E-6 1.131313E-8 2.378423E-5 6.223823E-5 9.085864E-6 1.151515E-8 2.387791E-5 6.074972E-5 8.666506E-6 1.171717E-8 2.384134E-5 5.943455E-5 8.322051E-6 1.191919E-8 2.201521E-5 5.700279E-5 7.844071E-6 1.212121E-8 1.991983E-5 5.346942E-5 7.197180E-6 1.232323E-8 1.889156E-5 5.027675E-5 6.567064E-6 1.252525E-8 1.910844E-5 5.009562E-5 6.104802E-6 1.272727E-8 1.914701E-5 5.015329E-5 5.666296E-6 1.292929E-8 1.768084E-5 4.880205E-5 5.328510E-6 1.313131E-8 1.601088E-5 4.631370E-5 5.094928E-6 1.333333E-8 1.528077E-5 4.413144E-5 4.840872E-6 1.353535E-8 1.544823E-5 4.376185E-5 4.447575E-6 1.373737E-8 1.542830E-5 4.352213E-5 4.036730E-6 1.393939E-8 1.428322E-5 4.245719E-5 3.794588E-6 1.414141E-8 1.300356E-5 4.084981E-5 3.695290E-6 1.434343E-8 1.249861E-5 3.945164E-5 3.563970E-6 1.454545E-8 1.259869E-5 3.896594E-5 3.269768E-6 1.474747E-8 1.252372E-5 3.853804E-5 2.957693E-6 1.494949E-8 1.164274E-5 3.744963E-5 2.799797E-6 1.515152E-8 1.067876E-5 3.601081E-5 2.748379E-6 1.535354E-8 1.039901E-5 3.481928E-5 2.665862E-6 1.555556E-8 1.055397E-5 3.446604E-5 2.458365E-6 1.575758E-8 1.051166E-5 3.415832E-5 2.239301E-6 1.595960E-8 9.740075E-6 3.320292E-5 2.146985E-6 1.616162E-8 8.906194E-6 3.197438E-5 2.125503E-6 1.636364E-8 8.726846E-6 3.099381E-5 2.073080E-6 1.656566E-8 8.882431E-6 3.068938E-5 1.918855E-6 1.676768E-8 8.848298E-6 3.041500E-5 1.757053E-6 1.696970E-8 8.233681E-6 2.954791E-5 1.704167E-6 1.717172E-8 7.580231E-6 2.848679E-5 1.699871E-6 1.737374E-8 7.492258E-6 2.767519E-5 1.676666E-6 1.757576E-8 7.633575E-6 2.742386E-5 1.601248E-6 1.777778E-8 7.589810E-6 2.719139E-5 1.522945E-6 1.797980E-8 7.067031E-6 2.640072E-5 1.413985E-6 1.818182E-8 6.521589E-6 2.547343E-5 1.294339E-6 1.838384E-8 6.534876E-6 2.479959E-5 1.210977E-6 1.858586E-8 6.723154E-6 2.460221E-5 1.213234E-6 1.878788E-8 6.706383E-6 2.441520E-5 1.218488E-6 1.898990E-8 6.233384E-6 2.368954E-5 1.196394E-6 1.919192E-8 5.748264E-6 2.287134E-5 1.167096E-6 1.939394E-8 5.810503E-6 2.232128E-5 1.158140E-6 1.959596E-8 5.999886E-6 2.219836E-5 1.190777E-6 1.979798E-8 6.398996E-6 2.207912E-5 1.223976E-6 2.000000E-8 7.204280E-6 2.584066E-5 1.734123E-6 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 5.871205E-1 8.627644E-1 5.039740E-1 2.020202E-10 5.871173E-1 8.627662E-1 5.039681E-1 4.040404E-10 5.871249E-1 8.627654E-1 5.039747E-1 6.060606E-10 5.871270E-1 8.627665E-1 5.039764E-1 8.080808E-10 5.871235E-1 8.627799E-1 5.039694E-1 1.010101E-9 5.871184E-1 8.627643E-1 5.039689E-1 1.212121E-9 5.871134E-1 8.627488E-1 5.039684E-1 1.414141E-9 5.871193E-1 8.627489E-1 5.039663E-1 1.616162E-9 5.871251E-1 8.627624E-1 5.039764E-1 1.818182E-9 5.871694E-1 8.627881E-1 5.040518E-1 2.020202E-9 5.874524E-1 8.628255E-1 5.047446E-1 2.222222E-9 5.902841E-1 8.630576E-1 5.084151E-1 2.424242E-9 6.094943E-1 8.630859E-1 8.771118E-1 2.626263E-9 1.216781E+0 8.622194E-1 2.827370E+0 2.828283E-9 2.592079E+0 8.609619E-1 3.509831E+0 3.030303E-9 3.177854E+0 9.030756E-1 3.571686E+0 3.232323E-9 3.248445E+0 1.344733E+0 3.591177E+0 3.434343E-9 3.277919E+0 2.063816E+0 3.596398E+0 3.636364E-9 3.288375E+0 2.658589E+0 3.599267E+0 3.838384E-9 3.295477E+0 2.822977E+0 3.599704E+0 4.040404E-9 3.298144E+0 2.919087E+0 3.599845E+0 4.242424E-9 3.298899E+0 2.951086E+0 3.599910E+0 4.444444E-9 3.299443E+0 2.966338E+0 3.599913E+0 4.646465E-9 3.299878E+0 2.979613E+0 3.599916E+0 4.848485E-9 3.299894E+0 2.989658E+0 3.599915E+0 5.050505E-9 3.299892E+0 2.992874E+0 3.599914E+0 5.252525E-9 3.299900E+0 2.995125E+0 3.599924E+0 5.454545E-9 3.299913E+0 2.997294E+0 3.599943E+0 5.656566E-9 3.299923E+0 2.998448E+0 3.599956E+0 5.858586E-9 3.299926E+0 2.998997E+0 3.599953E+0 6.060606E-9 3.299928E+0 2.999458E+0 3.599948E+0 6.262626E-9 3.299933E+0 2.999617E+0 3.599954E+0 6.464646E-9 3.299941E+0 2.999751E+0 3.599967E+0 6.666667E-9 3.299946E+0 2.999819E+0 3.599975E+0 6.868687E-9 3.299947E+0 2.999855E+0 3.599970E+0 7.070707E-9 3.299947E+0 2.999885E+0 3.599965E+0 7.272727E-9 3.299952E+0 2.999898E+0 3.599970E+0 7.474747E-9 3.299957E+0 2.999909E+0 3.599980E+0 7.676768E-9 3.299960E+0 2.999915E+0 3.599986E+0 7.878788E-9 3.299961E+0 2.999920E+0 3.599981E+0 8.080808E-9 3.299961E+0 2.999924E+0 3.599975E+0 8.282828E-9 3.299964E+0 2.999929E+0 3.599980E+0 8.484848E-9 3.299968E+0 2.999933E+0 3.599988E+0 8.686869E-9 3.299970E+0 2.999934E+0 3.599991E+0 8.888889E-9 3.299970E+0 2.999935E+0 3.599987E+0 9.090909E-9 3.299970E+0 2.999936E+0 3.599982E+0 9.292929E-9 3.299973E+0 2.999940E+0 3.599986E+0 9.494949E-9 3.299976E+0 2.999944E+0 3.599992E+0 9.696970E-9 3.299977E+0 2.999944E+0 3.599995E+0 9.898990E-9 3.299977E+0 2.999944E+0 3.599990E+0 1.010101E-8 3.299977E+0 2.999946E+0 3.599986E+0 1.030303E-8 3.299979E+0 2.999949E+0 3.599989E+0 1.050505E-8 3.299981E+0 2.999952E+0 3.599995E+0 1.070707E-8 3.299982E+0 2.999952E+0 3.599996E+0 1.090909E-8 3.299981E+0 2.999952E+0 3.599992E+0 1.111111E-8 3.299981E+0 2.999953E+0 3.599989E+0 1.131313E-8 3.299983E+0 2.999956E+0 3.599992E+0 1.151515E-8 3.299984E+0 2.999959E+0 3.599996E+0 1.171717E-8 3.299985E+0 2.999959E+0 3.599997E+0 1.191919E-8 3.299985E+0 2.999959E+0 3.599993E+0 1.212121E-8 3.299984E+0 2.999960E+0 3.599990E+0 1.232323E-8 3.299986E+0 2.999962E+0 3.599993E+0 1.252525E-8 3.299987E+0 2.999965E+0 3.599997E+0 1.272727E-8 3.299987E+0 2.999965E+0 3.599997E+0 1.292929E-8 3.299987E+0 2.999964E+0 3.599994E+0 1.313131E-8 3.299987E+0 2.999965E+0 3.599992E+0 1.333333E-8 3.299988E+0 2.999967E+0 3.599994E+0 1.353535E-8 3.299989E+0 2.999969E+0 3.599997E+0 1.373737E-8 3.299989E+0 2.999969E+0 3.599997E+0 1.393939E-8 3.299988E+0 2.999968E+0 3.599995E+0 1.414141E-8 3.299988E+0 2.999969E+0 3.599993E+0 1.434343E-8 3.299989E+0 2.999971E+0 3.599995E+0 1.454545E-8 3.299990E+0 2.999973E+0 3.599998E+0 1.474747E-8 3.299990E+0 2.999973E+0 3.599997E+0 1.494949E-8 3.299990E+0 2.999972E+0 3.599995E+0 1.515152E-8 3.299990E+0 2.999973E+0 3.599993E+0 1.535354E-8 3.299990E+0 2.999975E+0 3.599995E+0 1.555556E-8 3.299991E+0 2.999976E+0 3.599998E+0 1.575758E-8 3.299991E+0 2.999975E+0 3.599997E+0 1.595960E-8 3.299991E+0 2.999975E+0 3.599995E+0 1.616162E-8 3.299991E+0 2.999976E+0 3.599994E+0 1.636364E-8 3.299991E+0 2.999977E+0 3.599996E+0 1.656566E-8 3.299991E+0 2.999978E+0 3.599998E+0 1.676768E-8 3.299991E+0 2.999978E+0 3.599997E+0 1.696970E-8 3.299991E+0 2.999977E+0 3.599995E+0 1.717172E-8 3.299991E+0 2.999978E+0 3.599994E+0 1.737374E-8 3.299992E+0 2.999979E+0 3.599996E+0 1.757576E-8 3.299992E+0 2.999980E+0 3.599998E+0 1.777778E-8 3.299992E+0 2.999980E+0 3.599997E+0 1.797980E-8 3.299992E+0 2.999979E+0 3.599995E+0 1.818182E-8 3.299992E+0 2.999981E+0 3.599994E+0 1.838384E-8 3.299992E+0 2.999984E+0 3.599996E+0 1.858586E-8 3.299992E+0 2.999985E+0 3.599998E+0 1.878788E-8 3.299992E+0 2.999983E+0 3.599997E+0 1.898990E-8 3.299992E+0 2.999981E+0 3.599995E+0 1.919192E-8 3.299992E+0 2.999983E+0 3.599994E+0 1.939394E-8 3.299992E+0 2.999985E+0 3.599996E+0 1.959596E-8 3.299992E+0 2.999986E+0 3.599998E+0 1.979798E-8 3.299992E+0 2.999984E+0 3.599996E+0 2.000000E-8 3.299991E+0 2.999982E+0 3.599993E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 2.020202E-10 -3.254263E-6 -1.284901E-7 -5.360105E-6 4.040404E-10 2.513657E-6 -3.410245E-6 4.247884E-7 6.060606E-10 3.994530E-6 -3.583388E-6 1.855036E-6 8.080808E-10 -1.077364E-6 1.456348E-7 -4.570659E-6 1.010101E-9 -7.252310E-6 -1.041593E-5 -6.010030E-6 1.212121E-9 -1.342726E-5 -2.097749E-5 -7.449401E-6 1.414141E-9 -1.629275E-5 -2.843075E-5 -9.925095E-6 1.616162E-9 9.842924E-7 -4.774257E-5 -5.510545E-7 1.818182E-9 8.075968E-5 -7.926738E-5 1.023608E-4 2.020202E-9 5.667051E-4 -1.008202E-4 1.121712E-3 2.222222E-9 3.270740E-3 1.014813E-4 -9.271543E-3 2.424242E-9 -2.160427E-2 9.242147E-4 -7.426984E-2 2.626263E-9 -8.713375E-2 3.114524E-3 6.885105E-1 2.828283E-9 2.811108E-1 3.951902E-3 2.367692E+0 3.030303E-9 1.441770E+0 -1.700302E-2 2.815281E+0 3.232323E-9 2.225096E+0 -6.528449E-2 2.892618E+0 3.434343E-9 2.436700E+0 -1.089460E-1 2.912852E+0 3.636364E-9 2.491912E+0 -3.839031E-2 2.924194E+0 3.838384E-9 2.514793E+0 2.418135E-1 2.926245E+0 4.040404E-9 2.533535E+0 6.192431E-1 2.926654E+0 4.242424E-9 2.537960E+0 9.899030E-1 2.926957E+0 4.444444E-9 2.539432E+0 1.360437E+0 2.927155E+0 4.646465E-9 2.540636E+0 1.604740E+0 2.927131E+0 4.848485E-9 2.541451E+0 1.726773E+0 2.927109E+0 5.050505E-9 2.541511E+0 1.811505E+0 2.927118E+0 5.252525E-9 2.541569E+0 1.858579E+0 2.927137E+0 5.454545E-9 2.541603E+0 1.875751E+0 2.927152E+0 5.656566E-9 2.541632E+0 1.887852E+0 2.927160E+0 5.858586E-9 2.541650E+0 1.899472E+0 2.927169E+0 6.060606E-9 2.541652E+0 1.904398E+0 2.927176E+0 6.262626E-9 2.541655E+0 1.906612E+0 2.927182E+0 6.464646E-9 2.541666E+0 1.908433E+0 2.927187E+0 6.666667E-9 2.541678E+0 1.909944E+0 2.927192E+0 6.868687E-9 2.541685E+0 1.910489E+0 2.927198E+0 7.070707E-9 2.541686E+0 1.910968E+0 2.927201E+0 7.272727E-9 2.541687E+0 1.911209E+0 2.927205E+0 7.474747E-9 2.541694E+0 1.911351E+0 2.927209E+0 7.676768E-9 2.541703E+0 1.911466E+0 2.927214E+0 7.878788E-9 2.541707E+0 1.911510E+0 2.927218E+0 8.080808E-9 2.541707E+0 1.911551E+0 2.927219E+0 8.282828E-9 2.541708E+0 1.911574E+0 2.927219E+0 8.484848E-9 2.541714E+0 1.911593E+0 2.927221E+0 8.686869E-9 2.541720E+0 1.911615E+0 2.927225E+0 8.888889E-9 2.541722E+0 1.911645E+0 2.927228E+0 9.090909E-9 2.541722E+0 1.911675E+0 2.927228E+0 9.292929E-9 2.541723E+0 1.911669E+0 2.927228E+0 9.494949E-9 2.541727E+0 1.911654E+0 2.927229E+0 9.696970E-9 2.541731E+0 1.911650E+0 2.927231E+0 9.898990E-9 2.541733E+0 1.911670E+0 2.927233E+0 1.010101E-8 2.541733E+0 1.911689E+0 2.927233E+0 1.030303E-8 2.541733E+0 1.911687E+0 2.927232E+0 1.050505E-8 2.541736E+0 1.911682E+0 2.927233E+0 1.070707E-8 2.541739E+0 1.911683E+0 2.927235E+0 1.090909E-8 2.541740E+0 1.911694E+0 2.927237E+0 1.111111E-8 2.541740E+0 1.911704E+0 2.927236E+0 1.131313E-8 2.541740E+0 1.911704E+0 2.927235E+0 1.151515E-8 2.541742E+0 1.911702E+0 2.927236E+0 1.171717E-8 2.541744E+0 1.911704E+0 2.927238E+0 1.191919E-8 2.541745E+0 1.911712E+0 2.927239E+0 1.212121E-8 2.541746E+0 1.911720E+0 2.927238E+0 1.232323E-8 2.541746E+0 1.911719E+0 2.927237E+0 1.252525E-8 2.541747E+0 1.911718E+0 2.927238E+0 1.272727E-8 2.541748E+0 1.911720E+0 2.927239E+0 1.292929E-8 2.541749E+0 1.911727E+0 2.927240E+0 1.313131E-8 2.541749E+0 1.911733E+0 2.927239E+0 1.333333E-8 2.541750E+0 1.911733E+0 2.927238E+0 1.353535E-8 2.541751E+0 1.911733E+0 2.927239E+0 1.373737E-8 2.541751E+0 1.911735E+0 2.927240E+0 1.393939E-8 2.541752E+0 1.911739E+0 2.927240E+0 1.414141E-8 2.541752E+0 1.911743E+0 2.927240E+0 1.434343E-8 2.541752E+0 1.911743E+0 2.927239E+0 1.454545E-8 2.541753E+0 1.911744E+0 2.927240E+0 1.474747E-8 2.541753E+0 1.911745E+0 2.927240E+0 1.494949E-8 2.541753E+0 1.911748E+0 2.927241E+0 1.515152E-8 2.541754E+0 1.911751E+0 2.927240E+0 1.535354E-8 2.541754E+0 1.911752E+0 2.927240E+0 1.555556E-8 2.541754E+0 1.911752E+0 2.927240E+0 1.575758E-8 2.541754E+0 1.911754E+0 2.927241E+0 1.595960E-8 2.541755E+0 1.911756E+0 2.927241E+0 1.616162E-8 2.541755E+0 1.911757E+0 2.927240E+0 1.636364E-8 2.541755E+0 1.911758E+0 2.927240E+0 1.656566E-8 2.541755E+0 1.911759E+0 2.927240E+0 1.676768E-8 2.541755E+0 1.911762E+0 2.927241E+0 1.696970E-8 2.541756E+0 1.911766E+0 2.927241E+0 1.717172E-8 2.541756E+0 1.911769E+0 2.927241E+0 1.737374E-8 2.541756E+0 1.911769E+0 2.927240E+0 1.757576E-8 2.541756E+0 1.911768E+0 2.927240E+0 1.777778E-8 2.541756E+0 1.911770E+0 2.927241E+0 1.797980E-8 2.541756E+0 1.911772E+0 2.927241E+0 1.818182E-8 2.541756E+0 1.911774E+0 2.927241E+0 1.838384E-8 2.541757E+0 1.911774E+0 2.927240E+0 1.858586E-8 2.541756E+0 1.911773E+0 2.927241E+0 1.878788E-8 2.541756E+0 1.911775E+0 2.927241E+0 1.898990E-8 2.541757E+0 1.911776E+0 2.927241E+0 1.919192E-8 2.541757E+0 1.911778E+0 2.927241E+0 1.939394E-8 2.541757E+0 1.911777E+0 2.927240E+0 1.959596E-8 2.541757E+0 1.911777E+0 2.927241E+0 1.979798E-8 2.541756E+0 1.911778E+0 2.927241E+0 2.000000E-8 2.541747E+0 1.911779E+0 2.927229E+0 | |[End data_o | |====================================================================== | [Model] cntrl Model_type Input Vinh=2.31 Vinl=.99 C_comp 4p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -1.667694E+0 -1.712743E+0 -1.626772E+0 -3.200000E+0 -1.598439E+0 -1.643371E+0 -1.557367E+0 -3.100000E+0 -1.529217E+0 -1.574036E+0 -1.487989E+0 -3.000000E+0 -1.460032E+0 -1.504743E+0 -1.418642E+0 -2.900000E+0 -1.390887E+0 -1.435495E+0 -1.349329E+0 -2.800000E+0 -1.321786E+0 -1.366297E+0 -1.280053E+0 -2.700000E+0 -1.252734E+0 -1.297154E+0 -1.210819E+0 -2.600000E+0 -1.183737E+0 -1.228072E+0 -1.141635E+0 -2.500000E+0 -1.114802E+0 -1.159057E+0 -1.072507E+0 -2.400000E+0 -1.045937E+0 -1.090117E+0 -1.003449E+0 -2.300000E+0 -9.771535E-1 -1.021263E+0 -9.344761E-1 -2.200000E+0 -9.084647E-1 -9.525054E-1 -8.656084E-1 -2.100000E+0 -8.398881E-1 -8.838586E-1 -7.968699E-1 -2.000000E+0 -7.714454E-1 -8.153400E-1 -7.282857E-1 -1.900000E+0 -7.031639E-1 -7.469713E-1 -6.598800E-1 -1.800000E+0 -6.350771E-1 -6.787801E-1 -5.916775E-1 -1.700000E+0 -5.672252E-1 -6.108025E-1 -5.237082E-1 -1.600000E+0 -4.996601E-1 -5.430864E-1 -4.560139E-1 -1.500000E+0 -4.324511E-1 -4.756977E-1 -3.886609E-1 -1.400000E+0 -3.656987E-1 -4.087299E-1 -3.217571E-1 -1.300000E+0 -2.995600E-1 -3.423213E-1 -2.554885E-1 -1.200000E+0 -2.343012E-1 -2.766936E-1 -1.902048E-1 -1.100000E+0 -1.704233E-1 -2.122118E-1 -1.266671E-1 -1.000000E+0 -1.090221E-1 -1.495757E-1 -6.700678E-2 -9.000000E-1 -5.313683E-2 -9.032009E-2 -2.037473E-2 -8.000000E-1 -1.378694E-2 -3.863184E-2 -8.127892E-3 -7.000000E-1 -4.347493E-3 -6.835329E-3 -4.808970E-3 -6.000000E-1 -2.324549E-3 -5.326220E-4 -1.476304E-3 -5.000000E-1 -5.868396E-4 -7.319866E-5 -1.641046E-4 -4.000000E-1 -5.901116E-5 -8.130598E-6 -6.261911E-6 -3.000000E-1 -3.068118E-6 -6.022332E-7 -1.588873E-7 -2.000000E-1 -9.963278E-8 -7.050388E-8 -4.916437E-8 -1.000000E-1 -2.354033E-9 -3.713773E-8 -4.200933E-8 4.440892E-16 -3.577162E-11 -3.002460E-8 -3.600005E-8 1.000000E-1 8.664375E-12 -2.398898E-8 -3.000014E-8 2.000000E-1 1.147932E-11 -1.798680E-8 -2.400026E-8 3.000000E-1 1.295170E-11 -1.198622E-8 -1.800039E-8 4.000000E-1 1.420392E-11 -5.985782E-9 -1.200053E-8 5.000000E-1 1.552070E-11 1.454237E-11 -6.000718E-9 6.000000E-1 1.670353E-11 6.014676E-9 -7.973622E-13 7.000000E-1 1.799061E-11 1.201503E-8 5.999010E-9 8.000000E-1 1.915856E-11 1.801560E-8 1.199904E-8 9.000000E-1 2.043810E-11 2.401572E-8 1.799885E-8 1.000000E+0 2.160072E-11 3.001606E-8 2.399855E-8 1.100000E+0 2.298894E-11 3.601652E-8 2.999847E-8 1.200000E+0 2.392198E-11 4.201663E-8 3.599862E-8 1.300000E+0 2.508171E-11 4.801697E-8 4.199854E-8 1.400000E+0 2.646816E-11 5.401731E-8 4.799800E-8 1.500000E+0 2.785439E-11 6.001765E-8 5.399793E-8 1.600000E+0 2.878609E-11 6.601799E-8 5.999808E-8 1.700000E+0 2.994449E-11 7.201833E-8 6.599754E-8 1.800000E+0 3.132916E-11 7.801867E-8 7.199724E-8 1.900000E+0 3.226130E-11 8.401878E-8 7.799716E-8 2.000000E+0 3.364775E-11 9.001912E-8 8.399708E-8 2.100000E+0 3.503420E-11 9.601923E-8 8.999655E-8 2.200000E+0 3.642153E-11 1.020196E-7 9.599692E-8 2.300000E+0 3.690071E-11 1.080201E-7 1.019964E-7 2.400000E+0 3.828982E-11 1.140209E-7 1.079972E-7 2.500000E+0 4.013545E-11 1.200213E-7 1.139967E-7 2.600000E+0 4.061995E-11 1.260212E-7 1.199971E-7 2.700000E+0 4.201617E-11 1.320215E-7 1.259961E-7 2.800000E+0 4.341461E-11 1.380223E-7 1.319965E-7 2.900000E+0 4.436362E-11 1.440222E-7 1.379959E-7 3.000000E+0 4.577183E-11 1.500226E-7 1.439958E-7 3.100000E+0 4.718670E-11 1.560225E-7 1.499962E-7 3.200000E+0 4.815170E-11 1.620228E-7 1.559952E-7 3.300000E+0 4.957945E-11 1.680241E-7 1.619956E-7 | [POWER Clamp] 0.0 4.958034E-11 4.335066E-11 1.648726E-11 -1.000000E-1 5.056444E-11 4.457101E-11 1.773870E-11 -2.000000E-1 5.201351E-11 4.625145E-11 1.853717E-11 -3.000000E-1 5.347633E-11 4.747935E-11 1.796874E-11 -4.000000E-1 5.450307E-11 4.826006E-11 1.922373E-11 -5.000000E-1 5.554579E-11 4.950085E-11 2.047784E-11 -6.000000E-1 5.751843E-11 5.075051E-11 2.081713E-11 -7.000000E-1 5.861001E-11 5.200818E-11 2.116085E-11 -8.000000E-1 5.972911E-11 5.282175E-11 2.059508E-11 -9.000000E-1 6.179413E-11 5.410694E-11 2.185008E-11 -1.000000E+0 6.298606E-11 5.540279E-11 2.310152E-11 -1.100000E+0 6.513190E-11 5.671641E-11 2.253397E-11 -1.200000E+0 6.551026E-11 5.760015E-11 2.378631E-11 -1.300000E+0 6.685585E-11 5.941203E-11 2.413003E-11 -1.400000E+0 7.008705E-11 6.034728E-11 2.629452E-11 -1.500000E+0 7.066081E-11 6.176304E-11 2.481837E-11 -1.600000E+0 7.313528E-11 6.230572E-11 2.607337E-11 -1.700000E+0 7.569767E-11 6.471002E-11 2.732481E-11 -1.800000E+0 7.563461E-11 6.624568E-11 2.675904E-11 -1.900000E+0 7.841194E-11 6.692247E-11 2.801581E-11 -2.000000E+0 8.130829E-11 6.856471E-11 2.835865E-11 -2.100000E+0 8.343282E-11 6.936052E-11 2.961542E-11 -2.200000E+0 8.660894E-11 7.204282E-11 2.814105E-11 -2.300000E+0 8.903811E-11 7.389023E-11 3.030642E-11 -2.400000E+0 9.072920E-11 7.490808E-11 2.974421E-11 -2.500000E+0 9.442669E-11 7.783729E-11 3.099654E-11 -2.600000E+0 9.832757E-11 7.904522E-11 3.134559E-11 -2.700000E+0 1.015330E-10 8.126833E-11 3.260148E-11 -2.800000E+0 1.049747E-10 8.360335E-11 3.294787E-11 -2.900000E+0 1.095764E-10 8.606804E-11 3.329781E-11 -3.000000E+0 1.135341E-10 8.866152E-11 3.364509E-11 -3.100000E+0 1.177787E-10 9.139800E-11 3.581135E-11 -3.200000E+0 1.232321E-10 9.428902E-11 3.434231E-11 -3.300000E+0 1.281020E-10 9.643308E-11 3.650591E-11 | |[End cntrl | |====================================================================== [End]