| ========================================================================= | Fairchild Semiconductor Corporation | IBIS Model of NC7SZ126M5 | TinyLogic(tm) UHS 3-state BUFFER | SOT23-5 Package Type | ========================================================================= | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz126m5_230.ibs | [File Rev] 1.0 | [Date] Oct 25, 2005 9:22:38 AM | [Source] SPICE to IBIS translation | [Notes] Covers Vcc range of 2.3 to 2.7 Volts | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Cont: Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2005 Fairchild Semiconductor Corp. | [Component] nc7sz126 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 0.05 0.05 0.05 L_pkg 0.76n 0.7n 0.83n C_pkg 0.185p 0.105p 0.27p | [Pin] signal_name model_name R_pin L_pin C_pin 1 OEb SZ_Input 50m 0.80n 0.27p 2 a SZ_Input 50m 0.86n 0.105p 3 gnd GND 50m 0.80n 0.27p 4 y SZ_3S_Output 50m 0.80n 0.27p 5 vcc POWER 50m 0.80n 0.27p | [Model] SZ_Input Model_type Input Vinh=1.89 Vinl=0.69 C_comp 1.5p 1.5p 1.5p [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.016484E+0 -1.025247E+0 -1.008699E+0 -2.400000E+0 -9.499429E-1 -9.607564E-1 -9.398998E-1 -2.300000E+0 -8.834994E-1 -8.963692E-1 -8.711875E-1 -2.200000E+0 -8.171681E-1 -8.321008E-1 -8.025762E-1 -2.100000E+0 -7.509674E-1 -7.679695E-1 -7.340836E-1 -2.000000E+0 -6.849205E-1 -7.039980E-1 -6.657323E-1 -1.900000E+0 -6.190575E-1 -6.402155E-1 -5.975521E-1 -1.800000E+0 -5.534179E-1 -5.766593E-1 -5.295831E-1 -1.700000E+0 -4.880551E-1 -5.133790E-1 -4.618811E-1 -1.600000E+0 -4.230443E-1 -4.504425E-1 -3.945273E-1 -1.500000E+0 -3.584950E-1 -3.879454E-1 -3.276456E-1 -1.400000E+0 -2.945781E-1 -3.260280E-1 -2.614424E-1 -1.300000E+0 -2.315683E-1 -2.649085E-1 -1.962778E-1 -1.200000E+0 -1.699708E-1 -2.049501E-1 -1.329055E-1 -1.100000E+0 -1.108287E-1 -1.468166E-1 -7.324484E-2 -1.000000E+0 -5.677262E-2 -9.189063E-2 -2.416303E-2 -9.000000E-1 -1.604618E-2 -4.358414E-2 -5.362438E-3 -8.000000E-1 -2.295305E-3 -1.087839E-2 -3.341665E-3 -7.000000E-1 -8.282180E-4 -1.205059E-3 -2.018699E-3 -6.000000E-1 -3.563403E-4 -1.851319E-4 -6.523762E-4 -5.000000E-1 -8.319481E-5 -4.939669E-5 -8.318562E-5 -4.000000E-1 -8.491506E-6 -9.915057E-6 -5.195764E-6 -3.000000E-1 -5.176340E-7 -1.035695E-6 -1.489004E-7 -2.000000E-1 -2.065296E-8 -7.058301E-8 -2.336991E-9 -1.000000E-1 -5.978925E-10 -3.632604E-9 -2.787512E-11 0.0 7.690197E-25 3.730576E-20 0.0 1.000000E-1 1.690628E-11 1.639039E-10 2.819717E-12 2.000000E-1 2.052886E-11 1.774990E-10 5.437040E-12 3.000000E-1 2.364120E-11 1.846839E-10 8.047118E-12 4.000000E-1 2.665823E-11 1.908012E-10 1.065614E-11 5.000000E-1 2.964118E-11 1.965452E-10 1.326450E-11 6.000000E-1 3.260858E-11 2.021112E-10 1.587241E-11 7.000000E-1 3.556822E-11 2.075800E-10 1.848077E-11 8.000000E-1 3.852429E-11 2.129907E-10 2.108869E-11 9.000000E-1 4.147793E-11 2.183658E-10 2.369704E-11 1.000000E+0 4.443068E-11 2.237195E-10 2.630518E-11 1.100000E+0 4.738388E-11 2.290608E-10 2.891332E-11 1.200000E+0 5.033751E-11 2.343961E-10 3.152190E-11 1.300000E+0 5.329293E-11 2.397296E-10 3.413092E-11 1.400000E+0 5.624878E-11 2.450640E-10 3.673861E-11 1.500000E+0 5.920819E-11 2.504024E-10 3.934719E-11 1.600000E+0 6.216849E-11 2.557461E-10 4.195577E-11 1.700000E+0 6.512968E-11 2.610978E-10 4.456435E-11 1.800000E+0 6.809486E-11 2.664584E-10 4.717382E-11 1.900000E+0 7.106138E-11 2.718283E-10 4.978240E-11 2.000000E+0 7.403056E-11 2.772089E-10 5.239098E-11 2.100000E+0 7.700152E-11 2.826006E-10 5.499956E-11 2.200000E+0 7.997603E-11 2.880043E-10 5.760903E-11 2.300000E+0 8.295320E-11 2.934248E-10 6.021850E-11 2.400000E+0 8.593304E-11 2.988614E-10 6.282796E-11 2.500000E+0 8.891732E-11 3.043175E-10 6.543832E-11 | [POWER Clamp] 0.0 8.891732E-11 2.934248E-10 7.065815E-11 -1.000000E-1 9.190337E-11 2.988614E-10 7.326761E-11 -2.000000E-1 9.489476E-11 3.043175E-10 7.587619E-11 -3.000000E-1 9.788792E-11 3.097940E-10 7.848744E-11 -4.000000E-1 1.008882E-10 3.152980E-10 8.109780E-11 -5.000000E-1 1.038947E-10 3.208314E-10 8.370726E-11 -6.000000E-1 1.069091E-10 3.264011E-10 8.631762E-11 -7.000000E-1 1.099307E-10 3.320126E-10 8.892886E-11 -8.000000E-1 1.129594E-10 3.376774E-10 9.154100E-11 -9.000000E-1 1.160014E-10 3.434000E-10 9.415224E-11 -1.000000E+0 1.190541E-10 3.491936E-10 9.676704E-11 -1.100000E+0 1.221174E-10 3.550671E-10 9.938006E-11 -1.200000E+0 1.251994E-10 3.610365E-10 1.019895E-10 -1.300000E+0 1.282938E-10 3.671143E-10 1.046043E-10 -1.400000E+0 1.314131E-10 3.733147E-10 1.072156E-10 -1.500000E+0 1.345502E-10 3.796581E-10 1.098321E-10 -1.600000E+0 1.377138E-10 3.861613E-10 1.124452E-10 -1.700000E+0 1.409060E-10 3.928413E-10 1.150653E-10 -1.800000E+0 1.441194E-10 3.997229E-10 1.176801E-10 -1.900000E+0 1.473701E-10 4.068248E-10 1.203002E-10 -2.000000E+0 1.506564E-10 4.141718E-10 1.229150E-10 -2.100000E+0 1.539799E-10 4.217888E-10 1.255387E-10 -2.200000E+0 1.573479E-10 4.296972E-10 1.281553E-10 -2.300000E+0 1.607621E-10 4.379288E-10 1.307789E-10 -2.400000E+0 1.642242E-10 4.465104E-10 1.334026E-10 -2.500000E+0 1.677378E-10 4.554685E-10 1.360263E-10 | |[End SZ_Input | |====================================================================== | [Model] SZ_3S_Output Model_type 3-state Enable Active-High Polarity Non-Inverting Vref=0 Cref=50p C_comp 15.5p 15.5p 15.5p [Model Spec] | [Temperature Range] 25 90 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 7.731543E-2 4.554314E-2 3.549598E-1 -2.400000E+0 2.269260E-1 4.464446E-2 3.538393E-1 -2.300000E+0 2.321451E-1 4.509062E-2 3.472430E-1 -2.200000E+0 2.305826E-1 1.427658E-1 3.360881E-1 -2.100000E+0 2.250919E-1 1.471432E-1 3.214460E-1 -2.000000E+0 2.168091E-1 1.457708E-1 3.052884E-1 -1.900000E+0 2.064101E-1 1.414480E-1 2.887183E-1 -1.800000E+0 1.946971E-1 1.351683E-1 2.720156E-1 -1.700000E+0 1.824693E-1 1.275161E-1 2.552399E-1 -1.600000E+0 1.701242E-1 1.190556E-1 2.384032E-1 -1.500000E+0 1.577850E-1 1.102907E-1 2.215125E-1 -1.400000E+0 1.454863E-1 1.014956E-1 2.045786E-1 -1.300000E+0 1.332416E-1 9.276860E-2 1.876209E-1 -1.200000E+0 1.210647E-1 8.414106E-2 1.706790E-1 -1.100000E+0 1.089758E-1 7.562678E-2 1.538473E-1 -1.000000E+0 9.701076E-2 6.723887E-2 1.374626E-1 -9.000000E-1 8.525314E-2 5.899568E-2 1.225981E-1 -8.000000E-1 7.393517E-2 5.092894E-2 1.089455E-1 -7.000000E-1 6.362020E-2 4.311042E-2 9.529994E-2 -6.000000E-1 5.403215E-2 3.571951E-2 8.159181E-2 -5.000000E-1 4.459434E-2 2.901872E-2 6.784726E-2 -4.000000E-1 3.527314E-2 2.275392E-2 5.409920E-2 -3.000000E-1 2.610378E-2 1.669956E-2 4.038701E-2 -2.000000E-1 1.713082E-2 1.086066E-2 2.675837E-2 -1.000000E-1 8.407812E-3 5.277325E-3 1.327175E-2 0.0 4.600894E-10 2.410169E-10 5.104265E-10 1.000000E-1 -7.926724E-3 -4.901005E-3 -1.266708E-2 2.000000E-1 -1.525607E-2 -9.393684E-3 -2.439653E-2 3.000000E-1 -2.198670E-2 -1.347705E-2 -3.518823E-2 4.000000E-1 -2.811805E-2 -1.715058E-2 -4.504347E-2 5.000000E-1 -3.365058E-2 -2.041444E-2 -5.396458E-2 6.000000E-1 -3.858618E-2 -2.326994E-2 -6.195433E-2 7.000000E-1 -4.292898E-2 -2.572056E-2 -6.901490E-2 8.000000E-1 -4.668711E-2 -2.777396E-2 -7.514708E-2 9.000000E-1 -4.987604E-2 -2.944608E-2 -8.035305E-2 1.000000E+0 -5.252459E-2 -3.076790E-2 -8.465045E-2 1.100000E+0 -5.468244E-2 -3.179168E-2 -8.809982E-2 1.200000E+0 -5.642237E-2 -3.258643E-2 -9.081955E-2 1.300000E+0 -5.782938E-2 -3.321970E-2 -9.296135E-2 1.400000E+0 -5.898277E-2 -3.374231E-2 -9.466981E-2 1.500000E+0 -5.994569E-2 -3.418711E-2 -9.606039E-2 1.600000E+0 -6.076460E-2 -3.457461E-2 -9.721764E-2 1.700000E+0 -6.147290E-2 -3.491808E-2 -9.820151E-2 1.800000E+0 -6.209473E-2 -3.522657E-2 -9.905438E-2 1.900000E+0 -6.264781E-2 -3.550658E-2 -9.980649E-2 2.000000E+0 -6.314537E-2 -3.576296E-2 -1.004797E-1 2.100000E+0 -6.359749E-2 -3.599947E-2 -1.010903E-1 2.200000E+0 -6.401195E-2 -3.621907E-2 -1.016503E-1 2.300000E+0 -6.439486E-2 -3.642413E-2 -1.021689E-1 2.400000E+0 -6.475108E-2 -3.661660E-2 -1.026533E-1 2.500000E+0 -6.508453E-2 -3.679807E-2 -1.031091E-1 2.600000E+0 -6.539838E-2 -3.696988E-2 -1.035408E-1 2.700000E+0 -6.569526E-2 -3.713316E-2 -1.039520E-1 2.800000E+0 -6.597734E-2 -3.728887E-2 -1.043455E-1 2.900000E+0 -6.624644E-2 -3.743781E-2 -1.047237E-1 3.000000E+0 -6.650410E-2 -3.758071E-2 -1.050888E-1 3.100000E+0 -6.675162E-2 -3.771816E-2 -1.054422E-1 3.200000E+0 -6.699014E-2 -3.785072E-2 -1.057856E-1 3.300000E+0 -6.722062E-2 -3.797884E-2 -1.061200E-1 3.400000E+0 -6.744393E-2 -3.810296E-2 -1.064466E-1 3.500000E+0 -6.766083E-2 -3.822347E-2 -1.067664E-1 3.600000E+0 -6.787202E-2 -3.834072E-2 -1.070803E-1 3.700000E+0 -6.807814E-2 -3.845504E-2 -1.073891E-1 3.800000E+0 -6.827979E-2 -3.856676E-2 -1.076936E-1 3.900000E+0 -6.847755E-2 -3.867619E-2 -1.079946E-1 4.000000E+0 -6.867198E-2 -3.878360E-2 -1.082930E-1 4.100000E+0 -6.886365E-2 -3.888940E-2 -1.085895E-1 4.200000E+0 -6.905302E-2 -3.899380E-2 -1.088850E-1 4.300000E+0 -6.924100E-2 -3.909700E-2 -1.091804E-1 4.400000E+0 -6.942770E-2 -3.919960E-2 -1.094765E-1 4.500000E+0 -6.961420E-2 -3.930180E-2 -1.097746E-1 4.600000E+0 -6.980080E-2 -3.940390E-2 -1.100754E-1 4.700000E+0 -6.998820E-2 -3.950630E-2 -1.103800E-1 4.800000E+0 -7.017730E-2 -3.960940E-2 -1.106896E-1 4.900000E+0 -7.036860E-2 -3.971350E-2 -1.110053E-1 5.000000E+0 -7.056300E-2 -3.981910E-2 -1.113282E-1 | [Pulldown] -2.500000E+0 -1.320300E-3 -1.094300E-3 -1.433700E-3 -2.400000E+0 -1.441800E-3 -1.183100E-3 -1.583900E-3 -2.300000E+0 -1.580900E-3 -1.283400E-3 -1.758500E-3 -2.200000E+0 -1.741500E-3 -1.397800E-3 -1.963300E-3 -2.100000E+0 -1.929400E-3 -1.529500E-3 -2.207100E-3 -2.000000E+0 -2.151900E-3 -1.682900E-3 -2.502500E-3 -1.900000E+0 -2.419800E-3 -1.864100E-3 -2.867500E-3 -1.800000E+0 -2.749100E-3 -2.081200E-3 -3.330500E-3 -1.700000E+0 -3.163710E-3 -2.346600E-3 -3.936890E-3 -1.600000E+0 -3.702150E-3 -2.678850E-3 -4.765810E-3 -1.500000E+0 -4.429880E-3 -3.107390E-3 -5.974960E-3 -1.400000E+0 -5.470710E-3 -3.681410E-3 -7.868330E-3 -1.300000E+0 -7.068100E-3 -4.489450E-3 -1.127458E-2 -1.200000E+0 -9.805500E-3 -5.706080E-3 -1.886613E-2 -1.100000E+0 -1.533349E-2 -7.718270E-3 -4.074413E-2 -1.000000E+0 -2.883752E-2 -1.151187E-2 -7.669198E-2 -9.000000E-1 -5.271540E-2 -1.970084E-2 -8.786454E-2 -8.000000E-1 -6.059341E-2 -3.358661E-2 -8.235743E-2 -7.000000E-1 -5.587368E-2 -3.860982E-2 -7.500210E-2 -6.000000E-1 -4.923716E-2 -3.489941E-2 -6.633420E-2 -5.000000E-1 -4.166690E-2 -2.951577E-2 -5.628808E-2 -4.000000E-1 -3.356501E-2 -2.369870E-2 -4.547709E-2 -3.000000E-1 -2.525591E-2 -1.774716E-2 -3.436255E-2 -2.000000E-1 -1.685180E-2 -1.176961E-2 -2.304902E-2 -1.000000E-1 -8.412896E-3 -5.831834E-3 -1.158028E-2 0.0 -2.086708E-11 0.0 1.636891E-10 1.000000E-1 8.050319E-3 5.491932E-3 1.124262E-2 2.000000E-1 1.544350E-2 1.045926E-2 2.172072E-2 3.000000E-1 2.217542E-2 1.490292E-2 3.142017E-2 4.000000E-1 2.824282E-2 1.882446E-2 4.032768E-2 5.000000E-1 3.364333E-2 2.222625E-2 4.843068E-2 6.000000E-1 3.837558E-2 2.511203E-2 5.571691E-2 7.000000E-1 4.243944E-2 2.748825E-2 6.217338E-2 8.000000E-1 4.583685E-2 2.936784E-2 6.778417E-2 9.000000E-1 4.857478E-2 3.077968E-2 7.252625E-2 1.000000E+0 5.067596E-2 3.178516E-2 7.636779E-2 1.100000E+0 5.220385E-2 3.248225E-2 7.929276E-2 1.200000E+0 5.327756E-2 3.297349E-2 8.137463E-2 1.300000E+0 5.403517E-2 3.333406E-2 8.280395E-2 1.400000E+0 5.458652E-2 3.361019E-2 8.379506E-2 1.500000E+0 5.500349E-2 3.382946E-2 8.450769E-2 1.600000E+0 5.533045E-2 3.400884E-2 8.504217E-2 1.700000E+0 5.559497E-2 3.415920E-2 8.545900E-2 1.800000E+0 5.581471E-2 3.428781E-2 8.579523E-2 1.900000E+0 5.600135E-2 3.439972E-2 8.607425E-2 2.000000E+0 5.616291E-2 3.449852E-2 8.631142E-2 2.100000E+0 5.630502E-2 3.458684E-2 8.651711E-2 2.200000E+0 5.643175E-2 3.466666E-2 8.669860E-2 2.300000E+0 5.654615E-2 3.473948E-2 8.686109E-2 2.400000E+0 5.665047E-2 3.480648E-2 8.700841E-2 2.500000E+0 5.674649E-2 3.486860E-2 8.714342E-2 2.600000E+0 5.683557E-2 3.492679E-2 8.726834E-2 2.700000E+0 5.691882E-2 3.498653E-2 8.738487E-2 2.800000E+0 5.699711E-2 3.513794E-2 8.749438E-2 2.900000E+0 5.707125E-2 3.589926E-2 8.759798E-2 3.000000E+0 5.714312E-2 3.738402E-2 8.769661E-2 3.100000E+0 5.724686E-2 3.919877E-2 8.779111E-2 3.200000E+0 5.794912E-2 4.118179E-2 8.788235E-2 3.300000E+0 6.020061E-2 4.327165E-2 8.797375E-2 3.400000E+0 6.317543E-2 4.544180E-2 8.810620E-2 3.500000E+0 6.641765E-2 4.767781E-2 8.883666E-2 3.600000E+0 6.979252E-2 4.997074E-2 9.241313E-2 3.700000E+0 7.325175E-2 5.231374E-2 9.749215E-2 3.800000E+0 7.677208E-2 5.469874E-2 1.029123E-1 3.900000E+0 8.034067E-2 5.710957E-2 1.084331E-1 4.000000E+0 8.394933E-2 5.951909E-2 1.139873E-1 4.100000E+0 8.759064E-2 6.190240E-2 1.195480E-1 4.200000E+0 9.124962E-2 6.424531E-2 1.251034E-1 4.300000E+0 9.489143E-2 6.653796E-2 1.306488E-1 4.400000E+0 9.847786E-2 6.876956E-2 1.361822E-1 4.500000E+0 1.019933E-1 7.092685E-2 1.416989E-1 4.600000E+0 1.054322E-1 7.299332E-2 1.471693E-1 4.700000E+0 1.087879E-1 7.494764E-2 1.525169E-1 4.800000E+0 1.120509E-1 7.676090E-2 1.577088E-1 4.900000E+0 1.152092E-1 7.839120E-2 1.627646E-1 5.000000E+0 1.182475E-1 7.977251E-2 1.676955E-1 | [GND Clamp] -2.500000E+0 -2.039267E+0 -2.063919E+0 -2.022807E+0 -2.400000E+0 -1.906187E+0 -1.934963E+0 -1.885220E+0 -2.300000E+0 -1.773302E+0 -1.806216E+0 -1.747807E+0 -2.200000E+0 -1.640640E+0 -1.677706E+0 -1.610595E+0 -2.100000E+0 -1.508238E+0 -1.549469E+0 -1.473621E+0 -2.000000E+0 -1.376142E+0 -1.421551E+0 -1.336928E+0 -1.900000E+0 -1.244412E+0 -1.294010E+0 -1.200578E+0 -1.800000E+0 -1.113127E+0 -1.166920E+0 -1.064649E+0 -1.700000E+0 -9.823925E-1 -1.040377E+0 -9.292545E-1 -1.600000E+0 -8.523580E-1 -9.145162E-1 -7.945564E-1 -1.500000E+0 -7.232408E-1 -7.895233E-1 -6.608031E-1 -1.400000E+0 -5.953798E-1 -6.656720E-1 -5.284082E-1 -1.300000E+0 -4.693182E-1 -5.433839E-1 -3.980929E-1 -1.200000E+0 -3.460528E-1 -4.233540E-1 -2.713656E-1 -1.100000E+0 -2.276323E-1 -3.068372E-1 -1.520572E-1 -1.000000E+0 -1.191822E-1 -1.963970E-1 -5.373124E-2 -9.000000E-1 -3.658377E-2 -9.819206E-2 -1.442128E-2 -8.000000E-1 -6.790645E-3 -2.835462E-2 -8.290750E-3 -7.000000E-1 -2.486533E-3 -4.102267E-3 -4.335354E-3 -6.000000E-1 -8.737918E-4 -7.063650E-4 -1.313322E-3 -5.000000E-1 -1.709415E-4 -1.418995E-4 -1.665154E-4 -4.000000E-1 -1.698579E-5 -2.261958E-5 -1.039237E-5 -3.000000E-1 -1.035110E-6 -2.370939E-6 -2.979630E-7 -2.000000E-1 -4.144421E-8 -1.702973E-7 -4.830289E-9 -1.000000E-1 -1.335825E-9 -9.342540E-9 -2.067735E-10 0.0 -1.350253E-10 -1.480227E-10 -1.458000E-10 1.000000E-1 -9.601099E-11 2.908033E-10 -1.349307E-10 2.000000E-1 -8.359132E-11 3.306364E-10 -1.244283E-10 3.000000E-1 -7.226599E-11 3.533210E-10 -1.139612E-10 4.000000E-1 -6.086404E-11 3.730574E-10 -1.034896E-10 5.000000E-1 -4.995000E-11 3.917307E-10 -9.302052E-11 6.000000E-1 -3.879416E-11 4.097976E-10 -8.255271E-11 7.000000E-1 -2.766632E-11 4.280138E-10 -7.208569E-11 8.000000E-1 -1.657995E-11 4.457598E-10 -6.161923E-11 9.000000E-1 -5.475787E-12 4.631969E-10 -5.115322E-11 1.000000E+0 5.611207E-12 4.810899E-10 -4.068757E-11 1.100000E+0 1.668409E-11 4.988839E-10 -3.022224E-11 1.200000E+0 2.774490E-11 5.165560E-10 -1.975720E-11 1.300000E+0 3.886893E-11 5.342512E-10 -9.292437E-12 1.400000E+0 4.991508E-11 5.518132E-10 1.172063E-12 1.500000E+0 6.095227E-11 5.693549E-10 1.163631E-11 1.600000E+0 7.207194E-11 5.869220E-10 2.210031E-11 1.700000E+0 8.309828E-11 6.044419E-10 3.256406E-11 1.800000E+0 9.411755E-11 6.219557E-10 4.302763E-11 1.900000E+0 1.052493E-10 6.393725E-10 5.349133E-11 2.000000E+0 1.164737E-10 6.569740E-10 6.396255E-11 2.100000E+0 1.298884E-10 6.753034E-10 7.466018E-11 2.200000E+0 1.253039E-10 6.963344E-10 8.910561E-11 2.300000E+0 1.383391E-10 7.558724E-10 8.618196E-11 2.400000E+0 1.551431E-10 8.251702E-10 9.722961E-11 2.500000E+0 1.787620E-10 8.516282E-10 1.139612E-10 | [POWER Clamp] 0.0 1.784991E-10 7.543830E-10 1.452092E-10 -1.000000E-1 2.197149E-10 8.246074E-10 2.169083E-10 -2.000000E-1 2.549029E-10 8.531461E-10 8.155292E-10 -3.000000E-1 2.845447E-10 8.744417E-10 2.405464E-9 -4.000000E-1 2.483020E-10 8.960880E-10 1.935608E-9 -5.000000E-1 2.647742E-10 9.154056E-10 2.168681E-10 -6.000000E-1 2.791667E-10 9.378347E-10 2.404138E-10 -7.000000E-1 2.930052E-10 9.588449E-10 2.544307E-10 -8.000000E-1 3.078750E-10 9.784058E-10 2.679271E-10 -9.000000E-1 3.213872E-10 1.001359E-9 2.811407E-10 -1.000000E+0 3.349225E-10 1.022004E-9 2.944021E-10 -1.100000E+0 3.511591E-10 1.044874E-9 3.077333E-10 -1.200000E+0 3.647691E-10 1.067278E-9 3.209462E-10 -1.300000E+0 3.781287E-10 1.088811E-9 3.342698E-10 -1.400000E+0 3.919480E-10 1.113331E-9 3.477904E-10 -1.500000E+0 4.076166E-10 1.135843E-9 3.609243E-10 -1.600000E+0 4.208877E-10 1.159936E-9 3.743147E-10 -1.700000E+0 4.373736E-10 1.182294E-9 3.878857E-10 -1.800000E+0 4.505832E-10 1.205908E-9 4.012057E-10 -1.900000E+0 4.663721E-10 1.232885E-9 4.142138E-10 -2.000000E+0 4.793080E-10 1.258523E-9 4.276731E-10 -2.100000E+0 4.951948E-10 1.283028E-9 4.408189E-10 -2.200000E+0 5.081674E-10 1.312257E-9 4.542478E-10 -2.300000E+0 5.235274E-10 1.341049E-9 4.676206E-10 -2.400000E+0 5.392911E-10 1.371276E-9 4.807245E-10 -2.500000E+0 5.552573E-10 1.399235E-9 4.939933E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.500000E+0 2.300000E+0 2.700000E+0 5.050505E-10 2.499869E+0 2.299889E+0 2.699851E+0 1.010101E-9 2.499878E+0 2.299901E+0 2.699861E+0 1.515152E-9 2.499763E+0 2.299845E+0 2.699606E+0 2.020202E-9 2.499491E+0 2.299712E+0 2.699202E+0 2.525253E-9 2.499475E+0 2.299628E+0 2.696649E+0 3.030303E-9 2.496477E+0 2.299680E+0 2.714041E+0 3.535354E-9 2.499686E+0 2.298211E+0 2.371143E+0 4.040404E-9 2.555761E+0 2.296126E+0 8.251571E-1 4.545455E-9 2.038067E+0 2.302539E+0 5.060836E-1 5.050505E-9 1.107898E+0 2.335203E+0 4.759909E-1 5.555556E-9 7.173425E-1 2.307877E+0 4.637463E-1 6.060606E-9 6.429224E-1 1.912477E+0 4.588129E-1 6.565657E-9 6.172737E-1 1.454257E+0 4.567517E-1 7.070707E-9 6.054836E-1 1.147160E+0 4.558615E-1 7.575758E-9 5.998545E-1 9.792218E-1 4.554788E-1 8.080808E-9 5.970309E-1 8.977162E-1 4.553077E-1 8.585859E-9 5.956354E-1 8.602072E-1 4.552324E-1 9.090909E-9 5.949165E-1 8.409421E-1 4.551968E-1 9.595960E-9 5.945584E-1 8.308148E-1 4.551800E-1 1.010101E-8 5.943707E-1 8.250817E-1 4.551710E-1 1.060606E-8 5.942761E-1 8.219171E-1 4.551660E-1 1.111111E-8 5.942254E-1 8.200748E-1 4.551627E-1 1.161616E-8 5.941988E-1 8.190372E-1 4.551605E-1 1.212121E-8 5.941838E-1 8.184304E-1 4.551589E-1 1.262626E-8 5.941752E-1 8.180849E-1 4.551576E-1 1.313131E-8 5.941698E-1 8.178824E-1 4.551566E-1 1.363636E-8 5.941662E-1 8.177658E-1 4.551558E-1 1.414141E-8 5.941635E-1 8.176972E-1 4.551552E-1 1.464646E-8 5.941615E-1 8.176568E-1 4.551547E-1 1.515152E-8 5.941598E-1 8.176326E-1 4.551542E-1 1.565657E-8 5.941584E-1 8.176179E-1 4.551539E-1 1.616162E-8 5.941572E-1 8.176086E-1 4.551536E-1 1.666667E-8 5.941561E-1 8.176026E-1 4.551534E-1 1.717172E-8 5.941551E-1 8.175984E-1 4.551532E-1 1.767677E-8 5.941543E-1 8.175954E-1 4.551530E-1 1.818182E-8 5.941536E-1 8.175932E-1 4.551529E-1 1.868687E-8 5.941529E-1 8.175913E-1 4.551528E-1 1.919192E-8 5.941523E-1 8.175898E-1 4.551527E-1 1.969697E-8 5.941518E-1 8.175884E-1 4.551527E-1 2.020202E-8 5.941513E-1 8.175872E-1 4.551526E-1 2.070707E-8 5.941509E-1 8.175861E-1 4.551526E-1 2.121212E-8 5.941505E-1 8.175851E-1 4.551525E-1 2.171717E-8 5.941502E-1 8.175842E-1 4.551525E-1 2.222222E-8 5.941499E-1 8.175833E-1 4.551525E-1 2.272727E-8 5.941497E-1 8.175825E-1 4.551525E-1 2.323232E-8 5.941494E-1 8.175818E-1 4.551524E-1 2.373737E-8 5.941492E-1 8.175811E-1 4.551524E-1 2.424242E-8 5.941490E-1 8.175804E-1 4.551524E-1 2.474747E-8 5.941489E-1 8.175798E-1 4.551524E-1 2.525253E-8 5.941487E-1 8.175793E-1 4.551524E-1 2.575758E-8 5.941486E-1 8.175788E-1 4.551524E-1 2.626263E-8 5.941485E-1 8.175783E-1 4.551524E-1 2.676768E-8 5.941484E-1 8.175778E-1 4.551524E-1 2.727273E-8 5.941483E-1 8.175774E-1 4.551524E-1 2.777778E-8 5.941482E-1 8.175770E-1 4.551524E-1 2.828283E-8 5.941481E-1 8.175766E-1 4.551524E-1 2.878788E-8 5.941481E-1 8.175763E-1 4.551524E-1 2.929293E-8 5.941480E-1 8.175759E-1 4.551524E-1 2.979798E-8 5.941480E-1 8.175756E-1 4.551524E-1 3.030303E-8 5.941479E-1 8.175754E-1 4.551524E-1 3.080808E-8 5.941479E-1 8.175751E-1 4.551524E-1 3.131313E-8 5.941479E-1 8.175749E-1 4.551524E-1 3.181818E-8 5.941478E-1 8.175746E-1 4.551524E-1 3.232323E-8 5.941478E-1 8.175744E-1 4.551524E-1 3.282828E-8 5.941478E-1 8.175742E-1 4.551524E-1 3.333333E-8 5.941477E-1 8.175740E-1 4.551524E-1 3.383838E-8 5.941477E-1 8.175739E-1 4.551524E-1 3.434343E-8 5.941477E-1 8.175737E-1 4.551524E-1 3.484848E-8 5.941477E-1 8.175735E-1 4.551524E-1 3.535354E-8 5.941477E-1 8.175734E-1 4.551524E-1 3.585859E-8 5.941477E-1 8.175733E-1 4.551524E-1 3.636364E-8 5.941477E-1 8.175732E-1 4.551524E-1 3.686869E-8 5.941477E-1 8.175730E-1 4.551524E-1 3.737374E-8 5.941476E-1 8.175729E-1 4.551524E-1 3.787879E-8 5.941476E-1 8.175728E-1 4.551524E-1 3.838384E-8 5.941476E-1 8.175727E-1 4.551524E-1 3.888889E-8 5.941476E-1 8.175727E-1 4.551524E-1 3.939394E-8 5.941476E-1 8.175726E-1 4.551524E-1 3.989899E-8 5.941476E-1 8.175725E-1 4.551524E-1 4.040404E-8 5.941476E-1 8.175724E-1 4.551524E-1 4.090909E-8 5.941476E-1 8.175724E-1 4.551524E-1 4.141414E-8 5.941476E-1 8.175723E-1 4.551524E-1 4.191919E-8 5.941476E-1 8.175722E-1 4.551524E-1 4.242424E-8 5.941476E-1 8.175722E-1 4.551524E-1 4.292929E-8 5.941476E-1 8.175721E-1 4.551524E-1 4.343434E-8 5.941476E-1 8.175721E-1 4.551524E-1 4.393939E-8 5.941476E-1 8.175721E-1 4.551524E-1 4.444444E-8 5.941476E-1 8.175720E-1 4.551524E-1 4.494949E-8 5.941476E-1 8.175720E-1 4.551524E-1 4.545455E-8 5.941476E-1 8.175719E-1 4.551524E-1 4.595960E-8 5.941476E-1 8.175719E-1 4.551524E-1 4.646465E-8 5.941476E-1 8.175719E-1 4.551524E-1 4.696970E-8 5.941476E-1 8.175719E-1 4.551524E-1 4.747475E-8 5.941476E-1 8.175718E-1 4.551524E-1 4.797980E-8 5.941476E-1 8.175718E-1 4.551524E-1 4.848485E-8 5.941476E-1 8.175718E-1 4.551524E-1 4.898990E-8 5.941476E-1 8.175718E-1 4.551524E-1 4.949495E-8 5.941476E-1 8.175717E-1 4.551524E-1 5.000000E-8 5.941476E-1 8.175717E-1 4.551524E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.908796E+0 1.440590E+0 2.291571E+0 5.050505E-10 1.908656E+0 1.440493E+0 2.291411E+0 1.010101E-9 1.908652E+0 1.440463E+0 2.291422E+0 1.515152E-9 1.908547E+0 1.440401E+0 2.291203E+0 2.020202E-9 1.908265E+0 1.440273E+0 2.290712E+0 2.525253E-9 1.907912E+0 1.440021E+0 2.289528E+0 3.030303E-9 1.907857E+0 1.439183E+0 2.252846E+0 3.535354E-9 1.904384E+0 1.439846E+0 6.569001E-1 4.040404E-9 1.346352E+0 1.452829E+0 -3.558838E-3 4.545455E-9 1.343328E-1 1.442663E+0 1.964207E-3 5.050505E-9 2.513912E-3 1.088149E+0 1.043535E-3 5.555556E-9 2.412856E-3 3.708212E-1 4.746607E-4 6.060606E-9 1.209928E-3 3.299286E-2 2.250942E-4 6.565657E-9 6.334281E-4 7.080922E-3 1.176622E-4 7.070707E-9 3.354943E-4 3.469906E-3 6.847293E-5 7.575758E-9 1.863353E-4 1.785947E-3 4.476836E-5 8.080808E-9 1.100566E-4 1.004669E-3 3.197774E-5 8.585859E-9 7.132785E-5 5.941302E-4 2.442298E-5 9.090909E-9 5.029193E-5 3.572850E-4 1.932526E-5 9.595960E-9 3.864074E-5 2.221540E-4 1.564881E-5 1.010101E-8 3.143572E-5 1.414606E-4 1.278502E-5 1.060606E-8 2.672446E-5 9.476070E-5 1.051893E-5 1.111111E-8 2.325813E-5 6.635119E-5 8.663445E-6 1.161616E-8 2.056070E-5 4.940995E-5 7.151085E-6 1.212121E-8 1.831244E-5 3.876879E-5 5.898798E-6 1.262626E-8 1.638790E-5 3.204456E-5 4.870072E-6 1.313131E-8 1.469410E-5 2.752860E-5 4.017466E-6 1.363636E-8 1.319196E-5 2.438528E-5 3.315468E-6 1.414141E-8 1.184687E-5 2.204729E-5 2.734557E-6 1.464646E-8 1.064088E-5 2.021944E-5 2.255726E-6 1.515152E-8 9.556616E-6 1.871179E-5 1.860273E-6 1.565657E-8 8.581461E-6 1.741794E-5 1.533976E-6 1.616162E-8 7.704810E-6 1.627339E-5 1.265030E-6 1.666667E-8 6.915697E-6 1.523763E-5 1.042859E-6 1.717172E-8 6.207154E-6 1.428837E-5 8.600831E-7 1.767677E-8 5.569155E-6 1.340808E-5 7.089042E-7 1.818182E-8 4.997130E-6 1.258904E-5 5.847555E-7 1.868687E-8 4.481915E-6 1.182172E-5 3.397596E-8 1.919192E-8 4.020643E-6 1.110371E-5 0.0 1.969697E-8 3.605034E-6 1.042824E-5 0.0 2.020202E-8 3.233443E-6 9.795054E-6 0.0 2.070707E-8 2.898678E-6 9.198575E-6 0.0 2.121212E-8 2.599397E-6 8.638943E-6 0.0 2.171717E-8 2.330019E-6 8.111788E-6 0.0 2.222222E-8 2.089070E-6 7.616939E-6 0.0 2.272727E-8 1.872440E-6 7.151073E-6 0.0 2.323232E-8 1.678555E-6 6.713619E-6 0.0 2.373737E-8 1.504429E-6 6.302081E-6 0.0 2.424242E-8 1.348486E-6 5.915555E-6 0.0 2.474747E-8 1.208579E-6 5.552199E-6 0.0 2.525253E-8 1.083196E-6 5.210846E-6 0.0 2.575758E-8 9.708190E-7 4.890197E-6 0.0 2.626263E-8 8.700309E-7 4.588892E-6 0.0 2.676768E-8 7.797934E-7 4.306071E-6 0.0 2.727273E-8 6.987974E-7 4.040240E-6 0.0 2.777778E-8 6.263472E-7 3.790899E-6 0.0 2.828283E-8 5.612663E-7 3.556464E-6 0.0 2.878788E-8 2.874086E-7 3.336728E-6 0.0 2.929293E-8 0.0 3.130066E-6 0.0 2.979798E-8 0.0 2.936486E-6 0.0 3.030303E-8 0.0 2.754386E-6 0.0 3.080808E-8 0.0 2.583884E-6 0.0 3.131313E-8 0.0 2.423534E-6 0.0 3.181818E-8 0.0 2.273338E-6 0.0 3.232323E-8 0.0 2.132179E-6 0.0 3.282828E-8 0.0 1.999905E-6 0.0 3.333333E-8 0.0 1.875669E-6 0.0 3.383838E-8 0.0 1.759207E-6 0.0 3.434343E-8 0.0 1.649881E-6 0.0 3.484848E-8 0.0 1.547361E-6 0.0 3.535354E-8 0.0 1.451177E-6 0.0 3.585859E-8 0.0 1.360945E-6 0.0 3.636364E-8 0.0 1.276334E-6 0.0 3.686869E-8 0.0 1.196926E-6 0.0 3.737374E-8 0.0 1.122514E-6 0.0 3.787879E-8 0.0 1.052637E-6 0.0 3.838384E-8 0.0 9.871975E-7 0.0 3.888889E-8 0.0 9.257218E-7 0.0 3.939394E-8 0.0 8.681771E-7 0.0 3.989899E-8 0.0 8.140930E-7 0.0 4.040404E-8 0.0 7.635022E-7 0.0 4.090909E-8 0.0 7.159462E-7 0.0 4.141414E-8 0.0 6.714457E-7 0.0 4.191919E-8 0.0 6.296383E-7 0.0 4.242424E-8 0.0 5.904952E-7 0.0 4.292929E-8 0.0 5.537435E-7 0.0 4.343434E-8 0.0 5.193201E-7 0.0 4.393939E-8 0.0 2.014912E-20 0.0 4.444444E-8 0.0 0.0 0.0 4.494949E-8 0.0 0.0 0.0 4.545455E-8 0.0 0.0 0.0 4.595960E-8 0.0 0.0 0.0 4.646465E-8 0.0 0.0 0.0 4.696970E-8 0.0 0.0 0.0 4.747475E-8 0.0 0.0 0.0 4.797980E-8 0.0 0.0 0.0 4.848485E-8 0.0 0.0 0.0 4.898990E-8 0.0 0.0 0.0 4.949495E-8 0.0 0.0 0.0 5.000000E-8 0.0 0.0 0.0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 5.050505E-10 -1.853828E-6 -3.914117E-7 -6.563393E-7 1.010101E-9 -1.023711E-6 -2.191680E-6 -3.976617E-6 1.515152E-9 -1.171640E-5 -9.990733E-6 -1.490294E-5 2.020202E-9 -3.473984E-5 -3.346951E-5 7.280035E-5 2.525253E-9 8.694589E-4 -5.518495E-5 -7.694568E-3 3.030303E-9 -4.067777E-3 1.094597E-3 1.609746E-1 3.535354E-9 -4.607102E-2 1.594066E-3 1.635583E+0 4.040404E-9 3.909339E-1 -1.182645E-2 2.207054E+0 4.545455E-9 1.299668E+0 -4.450729E-2 2.268675E+0 5.050505E-9 1.745908E+0 2.947100E-2 2.284563E+0 5.555556E-9 1.852361E+0 4.118472E-1 2.289404E+0 6.060606E-9 1.885623E+0 8.333650E-1 2.290876E+0 6.565657E-9 1.898868E+0 1.117851E+0 2.291328E+0 7.070707E-9 1.904498E+0 1.280074E+0 2.291473E+0 7.575758E-9 1.906888E+0 1.359967E+0 2.291521E+0 8.080808E-9 1.907940E+0 1.399004E+0 2.291540E+0 8.585859E-9 1.908391E+0 1.418319E+0 2.291549E+0 9.090909E-9 1.908595E+0 1.428592E+0 2.291554E+0 9.595960E-9 1.908685E+0 1.433981E+0 2.291558E+0 1.010101E-8 1.908728E+0 1.436965E+0 2.291560E+0 1.060606E-8 1.908749E+0 1.438556E+0 2.291562E+0 1.111111E-8 1.908760E+0 1.439449E+0 2.291564E+0 1.161616E-8 1.908767E+0 1.439932E+0 2.291565E+0 1.212121E-8 1.908771E+0 1.440204E+0 2.291566E+0 1.262626E-8 1.908774E+0 1.440353E+0 2.291567E+0 1.313131E-8 1.908777E+0 1.440438E+0 2.291568E+0 1.363636E-8 1.908779E+0 1.440486E+0 2.291569E+0 1.414141E-8 1.908781E+0 1.440514E+0 2.291569E+0 1.464646E-8 1.908783E+0 1.440531E+0 2.291570E+0 1.515152E-8 1.908785E+0 1.440542E+0 2.291570E+0 1.565657E-8 1.908786E+0 1.440549E+0 2.291570E+0 1.616162E-8 1.908787E+0 1.440554E+0 2.291570E+0 1.666667E-8 1.908788E+0 1.440557E+0 2.291571E+0 1.717172E-8 1.908789E+0 1.440560E+0 2.291571E+0 1.767677E-8 1.908790E+0 1.440563E+0 2.291571E+0 1.818182E-8 1.908790E+0 1.440565E+0 2.291571E+0 1.868687E-8 1.908791E+0 1.440567E+0 2.291571E+0 1.919192E-8 1.908791E+0 1.440569E+0 2.291571E+0 1.969697E-8 1.908792E+0 1.440570E+0 2.291571E+0 2.020202E-8 1.908792E+0 1.440572E+0 2.291571E+0 2.070707E-8 1.908793E+0 1.440573E+0 2.291571E+0 2.121212E-8 1.908793E+0 1.440574E+0 2.291571E+0 2.171717E-8 1.908793E+0 1.440575E+0 2.291571E+0 2.222222E-8 1.908793E+0 1.440576E+0 2.291571E+0 2.272727E-8 1.908794E+0 1.440577E+0 2.291571E+0 2.323232E-8 1.908794E+0 1.440578E+0 2.291571E+0 2.373737E-8 1.908794E+0 1.440579E+0 2.291571E+0 2.424242E-8 1.908794E+0 1.440579E+0 2.291571E+0 2.474747E-8 1.908794E+0 1.440580E+0 2.291571E+0 2.525253E-8 1.908795E+0 1.440581E+0 2.291571E+0 2.575758E-8 1.908795E+0 1.440581E+0 2.291571E+0 2.626263E-8 1.908795E+0 1.440582E+0 2.291571E+0 2.676768E-8 1.908795E+0 1.440582E+0 2.291571E+0 2.727273E-8 1.908795E+0 1.440583E+0 2.291571E+0 2.777778E-8 1.908795E+0 1.440583E+0 2.291571E+0 2.828283E-8 1.908795E+0 1.440584E+0 2.291571E+0 2.878788E-8 1.908795E+0 1.440584E+0 2.291571E+0 2.929293E-8 1.908795E+0 1.440584E+0 2.291571E+0 2.979798E-8 1.908795E+0 1.440585E+0 2.291571E+0 3.030303E-8 1.908795E+0 1.440585E+0 2.291571E+0 3.080808E-8 1.908795E+0 1.440585E+0 2.291571E+0 3.131313E-8 1.908795E+0 1.440586E+0 2.291571E+0 3.181818E-8 1.908795E+0 1.440586E+0 2.291571E+0 3.232323E-8 1.908796E+0 1.440586E+0 2.291571E+0 3.282828E-8 1.908796E+0 1.440586E+0 2.291571E+0 3.333333E-8 1.908796E+0 1.440587E+0 2.291571E+0 3.383838E-8 1.908796E+0 1.440587E+0 2.291571E+0 3.434343E-8 1.908796E+0 1.440587E+0 2.291571E+0 3.484848E-8 1.908796E+0 1.440587E+0 2.291571E+0 3.535354E-8 1.908796E+0 1.440587E+0 2.291571E+0 3.585859E-8 1.908796E+0 1.440587E+0 2.291571E+0 3.636364E-8 1.908796E+0 1.440588E+0 2.291571E+0 3.686869E-8 1.908796E+0 1.440588E+0 2.291571E+0 3.737374E-8 1.908796E+0 1.440588E+0 2.291571E+0 3.787879E-8 1.908796E+0 1.440588E+0 2.291571E+0 3.838384E-8 1.908796E+0 1.440588E+0 2.291571E+0 3.888889E-8 1.908796E+0 1.440588E+0 2.291571E+0 3.939394E-8 1.908796E+0 1.440588E+0 2.291571E+0 3.989899E-8 1.908796E+0 1.440588E+0 2.291571E+0 4.040404E-8 1.908796E+0 1.440588E+0 2.291571E+0 4.090909E-8 1.908796E+0 1.440588E+0 2.291571E+0 4.141414E-8 1.908796E+0 1.440589E+0 2.291571E+0 4.191919E-8 1.908796E+0 1.440589E+0 2.291571E+0 4.242424E-8 1.908796E+0 1.440589E+0 2.291571E+0 4.292929E-8 1.908796E+0 1.440589E+0 2.291571E+0 4.343434E-8 1.908796E+0 1.440589E+0 2.291571E+0 4.393939E-8 1.908796E+0 1.440589E+0 2.291571E+0 4.444444E-8 1.908796E+0 1.440589E+0 2.291571E+0 4.494949E-8 1.908796E+0 1.440589E+0 2.291571E+0 4.545455E-8 1.908796E+0 1.440589E+0 2.291571E+0 4.595960E-8 1.908796E+0 1.440589E+0 2.291571E+0 4.646465E-8 1.908796E+0 1.440589E+0 2.291571E+0 4.696970E-8 1.908796E+0 1.440589E+0 2.291571E+0 4.747475E-8 1.908796E+0 1.440589E+0 2.291571E+0 4.797980E-8 1.908796E+0 1.440589E+0 2.291571E+0 4.848485E-8 1.908796E+0 1.440589E+0 2.291571E+0 4.898990E-8 1.908796E+0 1.440589E+0 2.291571E+0 4.949495E-8 1.908796E+0 1.440589E+0 2.291571E+0 5.000000E-8 1.908796E+0 1.440589E+0 2.291571E+0 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 5.941476E-1 8.175715E-1 4.551524E-1 5.050505E-10 5.940981E-1 8.174796E-1 4.551263E-1 1.010101E-9 5.940785E-1 8.174148E-1 4.551133E-1 1.515152E-9 5.940799E-1 8.174234E-1 4.551191E-1 2.020202E-9 5.941363E-1 8.175012E-1 4.552635E-1 2.525253E-9 5.950634E-1 8.178092E-1 4.806061E-1 3.030303E-9 6.130433E-1 8.191884E-1 1.965202E+0 3.535354E-9 1.630342E+0 8.114212E-1 2.675390E+0 4.040404E-9 2.390406E+0 9.748660E-1 2.693300E+0 4.545455E-9 2.480858E+0 1.891746E+0 2.697891E+0 5.050505E-9 2.492202E+0 2.220728E+0 2.699369E+0 5.555556E-9 2.496854E+0 2.262964E+0 2.699795E+0 6.060606E-9 2.498728E+0 2.282043E+0 2.699918E+0 6.565657E-9 2.499472E+0 2.290752E+0 2.699957E+0 7.070707E-9 2.499770E+0 2.295184E+0 2.699972E+0 7.575758E-9 2.499888E+0 2.297474E+0 2.699979E+0 8.080808E-9 2.499938E+0 2.298682E+0 2.699983E+0 8.585859E-9 2.499960E+0 2.299300E+0 2.699986E+0 9.090909E-9 2.499970E+0 2.299626E+0 2.699989E+0 9.595960E-9 2.499976E+0 2.299792E+0 2.699991E+0 1.010101E-8 2.499980E+0 2.299881E+0 2.699992E+0 1.060606E-8 2.499983E+0 2.299926E+0 2.699994E+0 1.111111E-8 2.499985E+0 2.299951E+0 2.699995E+0 1.161616E-8 2.499987E+0 2.299965E+0 2.699995E+0 1.212121E-8 2.499988E+0 2.299973E+0 2.699996E+0 1.262626E-8 2.499990E+0 2.299978E+0 2.699997E+0 1.313131E-8 2.499991E+0 2.299981E+0 2.699997E+0 1.363636E-8 2.499992E+0 2.299983E+0 2.699997E+0 1.414141E-8 2.499993E+0 2.299984E+0 2.699998E+0 1.464646E-8 2.499993E+0 2.299986E+0 2.699998E+0 1.515152E-8 2.499994E+0 2.299987E+0 2.699998E+0 1.565657E-8 2.499995E+0 2.299988E+0 2.699998E+0 1.616162E-8 2.499995E+0 2.299989E+0 2.699999E+0 1.666667E-8 2.499996E+0 2.299990E+0 2.699999E+0 1.717172E-8 2.499996E+0 2.299990E+0 2.699999E+0 1.767677E-8 2.499996E+0 2.299991E+0 2.699999E+0 1.818182E-8 2.499997E+0 2.299992E+0 2.699999E+0 1.868687E-8 2.499997E+0 2.299992E+0 2.699999E+0 1.919192E-8 2.499997E+0 2.299993E+0 2.699999E+0 1.969697E-8 2.499998E+0 2.299993E+0 2.699999E+0 2.020202E-8 2.499998E+0 2.299994E+0 2.699999E+0 2.070707E-8 2.499998E+0 2.299994E+0 2.699999E+0 2.121212E-8 2.499998E+0 2.299995E+0 2.699999E+0 2.171717E-8 2.499998E+0 2.299995E+0 2.699999E+0 2.222222E-8 2.499998E+0 2.299995E+0 2.699999E+0 2.272727E-8 2.499999E+0 2.299996E+0 2.699999E+0 2.323232E-8 2.499999E+0 2.299996E+0 2.699999E+0 2.373737E-8 2.499999E+0 2.299996E+0 2.699999E+0 2.424242E-8 2.499999E+0 2.299996E+0 2.700000E+0 2.474747E-8 2.499999E+0 2.299997E+0 2.700000E+0 2.525253E-8 2.499999E+0 2.299997E+0 2.700000E+0 2.575758E-8 2.499999E+0 2.299997E+0 2.700000E+0 2.626263E-8 2.499999E+0 2.299997E+0 2.700000E+0 2.676768E-8 2.499999E+0 2.299997E+0 2.700000E+0 2.727273E-8 2.499999E+0 2.299997E+0 2.700000E+0 2.777778E-8 2.499999E+0 2.299998E+0 2.700000E+0 2.828283E-8 2.499999E+0 2.299998E+0 2.700000E+0 2.878788E-8 2.499999E+0 2.299998E+0 2.700000E+0 2.929293E-8 2.499999E+0 2.299998E+0 2.700000E+0 2.979798E-8 2.499999E+0 2.299998E+0 2.700000E+0 3.030303E-8 2.499999E+0 2.299998E+0 2.700000E+0 3.080808E-8 2.499999E+0 2.299998E+0 2.700000E+0 3.131313E-8 2.499999E+0 2.299998E+0 2.700000E+0 3.181818E-8 2.499999E+0 2.299999E+0 2.700000E+0 3.232323E-8 2.499999E+0 2.299999E+0 2.700000E+0 3.282828E-8 2.499999E+0 2.299999E+0 2.700000E+0 3.333333E-8 2.499999E+0 2.299999E+0 2.700000E+0 3.383838E-8 2.499999E+0 2.299999E+0 2.700000E+0 3.434343E-8 2.499999E+0 2.299999E+0 2.700000E+0 3.484848E-8 2.500000E+0 2.299999E+0 2.700000E+0 3.535354E-8 2.500000E+0 2.299999E+0 2.700000E+0 3.585859E-8 2.500000E+0 2.299999E+0 2.700000E+0 3.636364E-8 2.500000E+0 2.299999E+0 2.700000E+0 3.686869E-8 2.500000E+0 2.299999E+0 2.700000E+0 3.737374E-8 2.500000E+0 2.299999E+0 2.700000E+0 3.787879E-8 2.500000E+0 2.299999E+0 2.700000E+0 3.838384E-8 2.500000E+0 2.299999E+0 2.700000E+0 3.888889E-8 2.500000E+0 2.299999E+0 2.700000E+0 3.939394E-8 2.500000E+0 2.299999E+0 2.700000E+0 3.989899E-8 2.500000E+0 2.299999E+0 2.700000E+0 4.040404E-8 2.500000E+0 2.299999E+0 2.700000E+0 4.090909E-8 2.500000E+0 2.299999E+0 2.700000E+0 4.141414E-8 2.500000E+0 2.299999E+0 2.700000E+0 4.191919E-8 2.500000E+0 2.299999E+0 2.700000E+0 4.242424E-8 2.500000E+0 2.299999E+0 2.700000E+0 4.292929E-8 2.500000E+0 2.299999E+0 2.700000E+0 4.343434E-8 2.500000E+0 2.299999E+0 2.700000E+0 4.393939E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.444444E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.494949E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.545455E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.595960E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.646465E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.696970E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.747475E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.797980E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.848485E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.898990E-8 2.500000E+0 2.300000E+0 2.700000E+0 4.949495E-8 2.500000E+0 2.300000E+0 2.700000E+0 5.000000E-8 2.500000E+0 2.300000E+0 2.700000E+0 | [Ramp] R_load=50 dV/dt_r 1.145E+0/6.896E-10 8.644E-1/1.231E-9 1.375E+0/4.921E-10 dV/dt_f 1.144E+0/6.514E-10 8.895E-1/1.180E-9 1.347E+0/4.320E-10 | |[End SZ_3S_Output | |====================================================================== [End]