| ========================================================================= | Fairchild Semiconductor Corporation | IBIS Model of NC7SZ126ML6 | TinyLogic(tm) UHS 3-state BUFFER | MicroPak-6 Package Type | ========================================================================= | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz126l6_450.ibs | [File Rev] 1.0 | [Date] Nov 10, 2005 9:22:38 AM | [Source] SPICE to IBIS translation | [Notes] Covers Vcc range of 4.5 to 5.5 Volts | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Cont: Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2005 Fairchild Semiconductor Corp. | [Component] nc7sz126 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 0.013 0.013 0.07 L_pkg 0.44n 0.19n 0.46n C_pkg 0.31p 0.16p 0.38p | [Pin] signal_name model_name R_pin L_pin C_pin 1 OEb SZ_Input 13m 0.44n 0.31p 2 a SZ_Input 13m 0.45n 0.39p 3 gnd GND 07m 0.19n 0.16p 4 y SZ_3S_Output 13m 0.46n 0.32p 5 nc SZ_Input 13m 0.45n 0.38p 6 vcc POWER 07m 0.21n 0.17p | [Model] SZ_Input Model_type Input Vinh=3.85 Vinl=1.35 C_comp 1.5p 1.5p 1.5p [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -2.685861E+0 -2.643759E+0 -2.733891E+0 -4.900000E+0 -2.619075E+0 -2.579008E+0 -2.664873E+0 -4.800000E+0 -2.552290E+0 -2.514256E+0 -2.595856E+0 -4.700000E+0 -2.485504E+0 -2.449505E+0 -2.526838E+0 -4.600000E+0 -2.418718E+0 -2.384753E+0 -2.457821E+0 -4.500000E+0 -2.351933E+0 -2.320002E+0 -2.388803E+0 -4.400000E+0 -2.285147E+0 -2.255250E+0 -2.319786E+0 -4.300000E+0 -2.218361E+0 -2.190499E+0 -2.250769E+0 -4.200000E+0 -2.151576E+0 -2.125748E+0 -2.181752E+0 -4.100000E+0 -2.084790E+0 -2.060996E+0 -2.112734E+0 -4.000000E+0 -2.018004E+0 -1.996245E+0 -2.043717E+0 -3.900000E+0 -1.951219E+0 -1.931493E+0 -1.974700E+0 -3.800000E+0 -1.884433E+0 -1.866742E+0 -1.905683E+0 -3.700000E+0 -1.817648E+0 -1.801990E+0 -1.836666E+0 -3.600000E+0 -1.750862E+0 -1.737239E+0 -1.767649E+0 -3.500000E+0 -1.684076E+0 -1.672487E+0 -1.698632E+0 -3.400000E+0 -1.617291E+0 -1.607736E+0 -1.629615E+0 -3.300000E+0 -1.550505E+0 -1.542985E+0 -1.560598E+0 -3.200000E+0 -1.483720E+0 -1.478233E+0 -1.491581E+0 -3.100000E+0 -1.416934E+0 -1.413482E+0 -1.422564E+0 -3.000000E+0 -1.350149E+0 -1.348731E+0 -1.353547E+0 -2.900000E+0 -1.283364E+0 -1.283979E+0 -1.284531E+0 -2.800000E+0 -1.216578E+0 -1.219228E+0 -1.215515E+0 -2.700000E+0 -1.149811E+0 -1.154494E+0 -1.146516E+0 -2.600000E+0 -1.083110E+0 -1.089830E+0 -1.077574E+0 -2.500000E+0 -1.016484E+0 -1.025247E+0 -1.008699E+0 -2.400000E+0 -9.499429E-1 -9.607564E-1 -9.398998E-1 -2.300000E+0 -8.834994E-1 -8.963692E-1 -8.711875E-1 -2.200000E+0 -8.171681E-1 -8.321008E-1 -8.025762E-1 -2.100000E+0 -7.509674E-1 -7.679695E-1 -7.340836E-1 -2.000000E+0 -6.849205E-1 -7.039980E-1 -6.657323E-1 -1.900000E+0 -6.190575E-1 -6.402155E-1 -5.975521E-1 -1.800000E+0 -5.534179E-1 -5.766593E-1 -5.295831E-1 -1.700000E+0 -4.880551E-1 -5.133790E-1 -4.618811E-1 -1.600000E+0 -4.230443E-1 -4.504425E-1 -3.945273E-1 -1.500000E+0 -3.584950E-1 -3.879454E-1 -3.276456E-1 -1.400000E+0 -2.945781E-1 -3.260280E-1 -2.614424E-1 -1.300000E+0 -2.315683E-1 -2.649085E-1 -1.962778E-1 -1.200000E+0 -1.699708E-1 -2.049501E-1 -1.329055E-1 -1.100000E+0 -1.108287E-1 -1.468166E-1 -7.324484E-2 -1.000000E+0 -5.677262E-2 -9.189063E-2 -2.416303E-2 -9.000000E-1 -1.604618E-2 -4.358414E-2 -5.362438E-3 -8.000000E-1 -2.295305E-3 -1.087839E-2 -3.341665E-3 -7.000000E-1 -8.282180E-4 -1.205059E-3 -2.018699E-3 -6.000000E-1 -3.563403E-4 -1.851319E-4 -6.523762E-4 -5.000000E-1 -8.319481E-5 -4.939669E-5 -8.318562E-5 -4.000000E-1 -8.491506E-6 -9.915057E-6 -5.195764E-6 -3.000000E-1 -5.176340E-7 -1.035695E-6 -1.489004E-7 -2.000000E-1 -2.065296E-8 -7.058301E-8 -2.336991E-9 -1.000000E-1 -5.978925E-10 -3.632604E-9 -2.787512E-11 1.000000E-1 1.690628E-11 1.639039E-10 2.819717E-12 2.000000E-1 2.052886E-11 1.774991E-10 5.436984E-12 3.000000E-1 2.364120E-11 1.846839E-10 8.047118E-12 4.000000E-1 2.665812E-11 1.908012E-10 1.065614E-11 5.000000E-1 2.964118E-11 1.965452E-10 1.326450E-11 6.000000E-1 3.260858E-11 2.021112E-10 1.587241E-11 7.000000E-1 3.556822E-11 2.075800E-10 1.848077E-11 8.000000E-1 3.852429E-11 2.129907E-10 2.108869E-11 9.000000E-1 4.147771E-11 2.183658E-10 2.369704E-11 1.000000E+0 4.443068E-11 2.237195E-10 2.630518E-11 1.100000E+0 4.738343E-11 2.290608E-10 2.891376E-11 1.200000E+0 5.033751E-11 2.343961E-10 3.152190E-11 1.300000E+0 5.329293E-11 2.397296E-10 3.413092E-11 1.400000E+0 5.624878E-11 2.450640E-10 3.673861E-11 1.500000E+0 5.920819E-11 2.504024E-10 3.934719E-11 1.600000E+0 6.216849E-11 2.557461E-10 4.195577E-11 1.700000E+0 6.512968E-11 2.610978E-10 4.456435E-11 1.800000E+0 6.809486E-11 2.664584E-10 4.717382E-11 1.900000E+0 7.106138E-11 2.718283E-10 4.978240E-11 2.000000E+0 7.403056E-11 2.772089E-10 5.239098E-11 2.100000E+0 7.700152E-11 2.826006E-10 5.499956E-11 2.200000E+0 7.997603E-11 2.880061E-10 5.760992E-11 2.300000E+0 8.295320E-11 2.934248E-10 6.021850E-11 2.400000E+0 8.593304E-11 2.988614E-10 6.282796E-11 2.500000E+0 8.891732E-11 3.043175E-10 6.543832E-11 2.600000E+0 9.190337E-11 3.097940E-10 6.804779E-11 2.700000E+0 9.489476E-11 3.152980E-10 7.065726E-11 2.800000E+0 9.788792E-11 3.208314E-10 7.326761E-11 2.900000E+0 1.008882E-10 3.264011E-10 7.587619E-11 3.000000E+0 1.038947E-10 3.320126E-10 7.848744E-11 3.100000E+0 1.069091E-10 3.376774E-10 8.109780E-11 3.200000E+0 1.099307E-10 3.434000E-10 8.370726E-11 3.300000E+0 1.129594E-10 3.491936E-10 8.631762E-11 3.400000E+0 1.160014E-10 3.550671E-10 8.892886E-11 3.500000E+0 1.190541E-10 3.610365E-10 9.154100E-11 3.600000E+0 1.221174E-10 3.671143E-10 9.415224E-11 3.700000E+0 1.251994E-10 3.733156E-10 9.676704E-11 3.800000E+0 1.282938E-10 3.796581E-10 9.938006E-11 3.900000E+0 1.314131E-10 3.861613E-10 1.019878E-10 4.000000E+0 1.345502E-10 3.928413E-10 1.046043E-10 4.100000E+0 1.377138E-10 3.997229E-10 1.072156E-10 4.200000E+0 1.409060E-10 4.068248E-10 1.098321E-10 4.300000E+0 1.441194E-10 4.141718E-10 1.124452E-10 4.400000E+0 1.473701E-10 4.217888E-10 1.150653E-10 4.500000E+0 1.506564E-10 4.296972E-10 1.176801E-10 4.600000E+0 1.539799E-10 4.379288E-10 1.203002E-10 4.700000E+0 1.573479E-10 4.465104E-10 1.229150E-10 4.800000E+0 1.607621E-10 4.554685E-10 1.255387E-10 4.900000E+0 1.642242E-10 4.648282E-10 1.281553E-10 5.000000E+0 1.677378E-10 4.746266E-10 1.307789E-10 | [POWER Clamp] 0.0 1.677378E-10 4.296972E-10 1.439115E-10 -10.000000E-2 1.713083E-10 4.379288E-10 1.465477E-10 -2.000000E-1 1.749427E-10 4.465104E-10 1.491767E-10 -3.000000E-1 1.786375E-10 4.554685E-10 1.518128E-10 -4.000000E-1 1.824070E-10 4.648282E-10 1.544507E-10 -5.000000E-1 1.862457E-10 4.746266E-10 1.570886E-10 -6.000000E-1 1.901679E-10 4.848939E-10 1.597371E-10 -7.000000E-1 1.941700E-10 4.956639E-10 1.623786E-10 -8.000000E-1 1.982592E-10 5.069616E-10 1.650271E-10 -9.000000E-1 2.024425E-10 5.188223E-10 1.676792E-10 -1.000000E+0 2.067200E-10 5.312835E-10 1.703313E-10 -1.100000E+0 2.111040E-10 5.443788E-10 1.729905E-10 -1.200000E+0 2.155929E-10 5.581437E-10 1.756515E-10 -1.300000E+0 2.201919E-10 5.726122E-10 1.783160E-10 -1.400000E+0 2.249170E-10 5.878214E-10 1.809859E-10 -1.500000E+0 2.297611E-10 6.038032E-10 1.836611E-10 -1.600000E+0 2.347331E-10 6.206058E-10 1.863327E-10 -1.700000E+0 2.398437E-10 6.382592E-10 1.890150E-10 -1.800000E+0 2.450911E-10 6.568044E-10 1.916973E-10 -1.900000E+0 2.504841E-10 6.762750E-10 1.943903E-10 -2.000000E+0 2.560299E-10 6.967138E-10 1.970797E-10 -2.100000E+0 2.617320E-10 7.181633E-10 1.997797E-10 -2.200000E+0 2.675975E-10 7.406538E-10 2.024834E-10 -2.300000E+0 2.736300E-10 7.642367E-10 2.051905E-10 -2.400000E+0 2.798473E-10 7.889405E-10 2.079013E-10 -2.500000E+0 2.862386E-10 8.148167E-10 2.106297E-10 -2.600000E+0 2.928182E-10 8.418972E-10 2.133547E-10 -2.700000E+0 2.995932E-10 8.702266E-10 2.160831E-10 -2.800000E+0 3.065672E-10 8.998491E-10 2.188223E-10 -2.900000E+0 3.137472E-10 9.307986E-10 2.215650E-10 -3.000000E+0 3.211405E-10 9.631211E-10 2.243219E-10 -3.100000E+0 3.287575E-10 9.968648E-10 2.270788E-10 -3.200000E+0 3.365983E-10 1.032063E-9 2.298428E-10 -3.300000E+0 3.446701E-10 1.068761E-9 2.326175E-10 -3.400000E+0 3.529870E-10 1.106999E-9 2.354028E-10 -3.500000E+0 3.615455E-10 1.146823E-9 2.381881E-10 -3.600000E+0 3.703633E-10 1.188274E-9 2.409841E-10 -3.700000E+0 3.794369E-10 1.231399E-9 2.437943E-10 -3.800000E+0 3.887770E-10 1.276234E-9 2.466045E-10 -3.900000E+0 3.983942E-10 1.322832E-9 2.494254E-10 -4.000000E+0 4.082850E-10 1.371230E-9 2.522604E-10 -4.100000E+0 4.184706E-10 1.421466E-9 2.551062E-10 -4.200000E+0 4.289404E-10 1.473595E-9 2.579554E-10 -4.300000E+0 4.397300E-10 1.527660E-9 2.608154E-10 -4.400000E+0 4.508216E-10 1.583700E-9 2.636895E-10 -4.500000E+0 4.622329E-10 1.641762E-9 2.665672E-10 -4.600000E+0 4.739675E-10 1.701888E-9 2.694556E-10 -4.700000E+0 4.860290E-10 1.764125E-9 2.723617E-10 -4.800000E+0 4.984386E-10 1.828514E-9 2.752785E-10 -4.900000E+0 5.111858E-10 1.895099E-9 2.781988E-10 -5.000000E+0 5.242988E-10 1.963929E-9 2.811369E-10 | |[End SZ_Input | |====================================================================== | [Model] SZ_3S_Output Model_type 3-state Enable Active-High Polarity Non-Inverting Vref=0 Cref=50p C_comp 15.5p 15.5p 15.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [Pullup] -5.000000E+0 2.047095E-1 6.513449E-2 2.928522E-1 -4.800000E+0 2.034160E-1 1.352945E-1 2.872171E-1 -4.700000E+0 2.017573E-1 1.383788E-1 2.840906E-1 -4.500000E+0 1.975591E-1 1.381370E-1 2.775197E-1 -4.400000E+0 1.951902E-1 1.370337E-1 2.741871E-1 -4.200000E+0 1.901850E-1 1.339643E-1 2.678229E-1 -4.100000E+0 1.876447E-1 1.321635E-1 2.650825E-1 -3.900000E+0 1.827977E-1 1.282823E-1 2.619446E-1 -3.800000E+0 1.807029E-1 1.262855E-1 2.624927E-1 -3.600000E+0 1.783481E-1 1.224418E-1 2.720933E-1 -3.500000E+0 1.791062E-1 1.207799E-1 2.912944E-1 -3.300000E+0 1.942086E-1 1.192235E-1 5.706803E-1 -3.200000E+0 3.903917E-1 1.208753E-1 5.753014E-1 -3.000000E+0 4.072766E-1 2.770639E-1 5.667943E-1 -2.900000E+0 4.052431E-1 2.860530E-1 5.572332E-1 -2.700000E+0 3.919030E-1 2.852409E-1 5.315115E-1 -2.600000E+0 3.822046E-1 2.804668E-1 5.161735E-1 -2.400000E+0 3.588036E-1 2.661131E-1 4.815323E-1 -2.300000E+0 3.455699E-1 2.572385E-1 4.622774E-1 -2.100000E+0 3.167450E-1 2.371094E-1 4.213822E-1 -2.000000E+0 3.013525E-1 2.261043E-1 4.004664E-1 -1.800000E+0 2.694610E-1 2.026727E-1 3.580913E-1 -1.700000E+0 2.532774E-1 1.904858E-1 3.366462E-1 -1.500000E+0 2.206690E-1 1.658196E-1 2.932667E-1 -1.400000E+0 2.042641E-1 1.534541E-1 2.713607E-1 -1.200000E+0 1.713115E-1 1.287369E-1 2.273477E-1 -1.100000E+0 1.548181E-1 1.164062E-1 2.056310E-1 -9.000000E-1 1.222871E-1 9.190881E-2 1.670444E-1 -8.000000E-1 1.071099E-1 7.985956E-2 1.490747E-1 -6.000000E-1 8.004015E-2 5.739634E-2 1.126296E-1 -5.000000E-1 6.667935E-2 4.748600E-2 9.416281E-2 -3.000000E-1 3.991953E-2 2.820531E-2 5.680660E-2 -2.000000E-1 2.655845E-2 1.868811E-2 3.795134E-2 0.0 9.342296E-11 8.736271E-11 1.163011E-10 2.000000E-1 -2.566127E-2 -1.783687E-2 -3.703866E-2 3.000000E-1 -3.794523E-2 -2.633049E-2 -5.479047E-2 5.000000E-1 -6.140790E-2 -4.246054E-2 -8.874053E-2 6.000000E-1 -7.258219E-2 -5.009412E-2 -1.049322E-1 8.000000E-1 -9.380645E-2 -6.449173E-2 -1.357341E-1 9.000000E-1 -1.038527E-1 -7.125327E-2 -1.503395E-1 1.100000E+0 -1.228050E-1 -8.389621E-2 -1.779491E-1 1.200000E+0 -1.317082E-1 -8.977558E-2 -1.909502E-1 1.400000E+0 -1.483622E-1 -1.006458E-1 -2.153400E-1 1.500000E+0 -1.561111E-1 -1.056353E-1 -2.267274E-1 1.700000E+0 -1.704492E-1 -1.147206E-1 -2.478872E-1 1.800000E+0 -1.770376E-1 -1.188162E-1 -2.576605E-1 2.000000E+0 -1.890535E-1 -1.261153E-1 -2.755986E-1 2.100000E+0 -1.944824E-1 -1.293214E-1 -2.837664E-1 2.300000E+0 -2.041906E-1 -1.348621E-1 -2.985103E-1 2.400000E+0 -2.084765E-1 -1.372094E-1 -3.050920E-1 2.600000E+0 -2.159439E-1 -1.411192E-1 -3.166959E-1 2.700000E+0 -2.191483E-1 -1.427240E-1 -3.217323E-1 2.900000E+0 -2.245954E-1 -1.453797E-1 -3.303425E-1 3.000000E+0 -2.268945E-1 -1.464933E-1 -3.339654E-1 3.200000E+0 -2.308095E-1 -1.484195E-1 -3.400309E-1 3.300000E+0 -2.324891E-1 -1.492672E-1 -3.425624E-1 3.500000E+0 -2.354221E-1 -1.507890E-1 -3.468394E-1 3.600000E+0 -2.367147E-1 -1.514784E-1 -3.486596E-1 3.800000E+0 -2.390252E-1 -1.527411E-1 -3.518120E-1 3.900000E+0 -2.400651E-1 -1.533225E-1 -3.531900E-1 4.100000E+0 -2.419567E-1 -1.544007E-1 -3.556369E-1 4.200000E+0 -2.428215E-1 -1.549026E-1 -3.567326E-1 4.400000E+0 -2.444158E-1 -1.558421E-1 -3.587194E-1 4.500000E+0 -2.451538E-1 -1.562831E-1 -3.596266E-1 4.700000E+0 -2.465292E-1 -1.571148E-1 -3.612998E-1 4.800000E+0 -2.471723E-1 -1.575080E-1 -3.620759E-1 5.000000E+0 -2.483817E-1 -1.582544E-1 -3.635273E-1 5.200000E+0 -2.495024E-1 -1.589541E-1 -3.648663E-1 5.300000E+0 -2.500340E-1 -1.592887E-1 -3.655005E-1 5.500000E+0 -2.510478E-1 -1.599315E-1 -3.667110E-1 5.600000E+0 -2.515330E-1 -1.602416E-1 -3.672918E-1 5.800000E+0 -2.524679E-1 -1.608436E-1 -3.684156E-1 5.900000E+0 -2.529206E-1 -1.611374E-1 -3.689633E-1 6.100000E+0 -2.538046E-1 -1.617159E-1 -3.700419E-1 6.200000E+0 -2.542393E-1 -1.620028E-1 -3.705779E-1 6.400000E+0 -2.551031E-1 -1.625778E-1 -3.716569E-1 6.500000E+0 -2.555362E-1 -1.628684E-1 -3.722057E-1 6.700000E+0 -2.564149E-1 -1.634625E-1 -3.733372E-1 6.800000E+0 -2.568650E-1 -1.637688E-1 -3.739264E-1 7.000000E+0 -2.577979E-1 -1.644073E-1 -3.751687E-1 7.100000E+0 -2.582856E-1 -1.647437E-1 -3.758397E-1 7.300000E+0 -2.593247E-1 -1.654568E-1 -3.772875E-1 7.400000E+0 -2.598778E-1 -1.658365E-1 -3.780709E-1 7.600000E+0 -2.610638E-1 -1.666501E-1 -3.797763E-1 7.700000E+0 -2.617020E-1 -1.670871E-1 -3.807063E-1 7.900000E+0 -2.630812E-1 -1.680289E-1 -3.827399E-1 8.000000E+0 -2.638274E-1 -1.685367E-1 -3.838511E-1 8.200000E+0 -2.654443E-1 -1.696329E-1 -3.862801E-1 8.300000E+0 -2.663197E-1 -1.702240E-1 -3.876047E-1 8.500000E+0 -2.682149E-1 -1.714981E-1 -3.904898E-1 8.600000E+0 -2.692386E-1 -1.721835E-1 -3.920560E-1 8.800000E+0 -2.714472E-1 -1.736559E-1 -3.954486E-1 8.900000E+0 -2.726351E-1 -1.744448E-1 -3.972795E-1 9.100000E+0 -2.751848E-1 -1.761317E-1 -4.012197E-1 9.200000E+0 -2.765489E-1 -1.770310E-1 -4.033320E-1 9.400000E+0 -2.794599E-1 -1.789442E-1 -4.078466E-1 9.500000E+0 -2.810079E-1 -1.799589E-1 -4.102502E-1 9.700000E+0 -2.842912E-1 -1.821052E-1 -4.153512E-1 9.800000E+0 -2.860265E-1 -1.832373E-1 -4.180482E-1 1.000000E+1 -2.896838E-1 -1.856189E-1 -4.237315E-1 | [Pulldown] -5.000000E+0 -7.097000E-4 -8.150000E-4 -5.107000E-4 -4.800000E+0 -7.545000E-4 -8.499000E-4 -5.594000E-4 -4.700000E+0 -7.777000E-4 -8.677000E-4 -5.849000E-4 -4.500000E+0 -8.257000E-4 -9.044000E-4 -6.383000E-4 -4.400000E+0 -8.506000E-4 -9.232000E-4 -6.662000E-4 -4.200000E+0 -9.020000E-4 -9.618000E-4 -7.248000E-4 -4.100000E+0 -9.286000E-4 -9.815000E-4 -7.554000E-4 -3.900000E+0 -9.835000E-4 -1.021900E-3 -8.192000E-4 -3.800000E+0 -1.011800E-3 -1.042600E-3 -8.524000E-4 -3.600000E+0 -1.069900E-3 -1.084900E-3 -9.212000E-4 -3.500000E+0 -1.099900E-3 -1.106400E-3 -9.568000E-4 -3.300000E+0 -1.161000E-3 -1.150100E-3 -1.030000E-3 -3.200000E+0 -1.192200E-3 -1.172300E-3 -1.067700E-3 -3.000000E+0 -1.255600E-3 -1.216900E-3 -1.144400E-3 -2.900000E+0 -1.297100E-3 -1.239700E-3 -1.211800E-3 -2.700000E+0 -1.512300E-3 -1.400900E-3 -1.455400E-3 -2.600000E+0 -1.646300E-3 -1.510200E-3 -1.603000E-3 -2.400000E+0 -1.971300E-3 -1.771200E-3 -1.967200E-3 -2.300000E+0 -2.170500E-3 -1.928700E-3 -2.195100E-3 -2.100000E+0 -2.674800E-3 -2.319100E-3 -2.786900E-3 -2.000000E+0 -3.000200E-3 -2.565100E-3 -3.180600E-3 -1.800000E+0 -3.885300E-3 -3.212500E-3 -4.300400E-3 -1.700000E+0 -4.508740E-3 -3.650400E-3 -5.134480E-3 -1.500000E+0 -6.459600E-3 -4.931510E-3 -8.018660E-3 -1.400000E+0 -8.096770E-3 -5.920720E-3 -1.081460E-2 -1.200000E+0 -1.531473E-2 -9.547900E-3 -2.894208E-2 -1.100000E+0 -2.515804E-2 -1.333746E-2 -6.168210E-2 -9.000000E-1 -7.624269E-2 -3.649934E-2 -1.075322E-1 -8.000000E-1 -8.228571E-2 -5.583877E-2 -9.977191E-2 -6.000000E-1 -6.590101E-2 -5.249489E-2 -7.937748E-2 -5.000000E-1 -5.575381E-2 -4.442802E-2 -6.718513E-2 -3.000000E-1 -3.401222E-2 -2.706955E-2 -4.097745E-2 -2.000000E-1 -2.281513E-2 -1.813461E-2 -2.750030E-2 0.0 0.0 2.530979E-11 0.0 2.000000E-1 2.228773E-2 1.750403E-2 2.710524E-2 3.000000E-1 3.286633E-2 2.570315E-2 4.011719E-2 5.000000E-1 5.286632E-2 4.098026E-2 6.502359E-2 6.000000E-1 6.227727E-2 4.805246E-2 7.690358E-2 8.000000E-1 7.989561E-2 6.105061E-2 9.948087E-2 9.000000E-1 8.809305E-2 6.697149E-2 1.101636E-1 1.100000E+0 1.032400E-1 7.764506E-2 1.302807E-1 1.200000E+0 1.101798E-1 8.239332E-2 1.397000E-1 1.400000E+0 1.227666E-1 9.070200E-2 1.572207E-1 1.500000E+0 1.284020E-1 9.425791E-2 1.653045E-1 1.700000E+0 1.383182E-1 1.001601E-1 1.800639E-1 1.800000E+0 1.425744E-1 1.025033E-1 1.867080E-1 2.000000E+0 1.495822E-1 1.060230E-1 1.983879E-1 2.100000E+0 1.522937E-1 1.072762E-1 2.033288E-1 2.300000E+0 1.562287E-1 1.090687E-1 2.111174E-1 2.400000E+0 1.575997E-1 1.097170E-1 2.139400E-1 2.600000E+0 1.595648E-1 1.107028E-1 2.178588E-1 2.700000E+0 1.602828E-1 1.110863E-1 2.192022E-1 2.900000E+0 1.613868E-1 1.117071E-1 2.211405E-1 3.000000E+0 1.618211E-1 1.119628E-1 2.218579E-1 3.200000E+0 1.625307E-1 1.123958E-1 2.229761E-1 3.300000E+0 1.628257E-1 1.125816E-1 2.234221E-1 3.500000E+0 1.633292E-1 1.129067E-1 2.241598E-1 3.600000E+0 1.635470E-1 1.130505E-1 2.244702E-1 3.800000E+0 1.639309E-1 1.133086E-1 2.250060E-1 3.900000E+0 1.641019E-1 1.134257E-1 2.252404E-1 4.100000E+0 1.644120E-1 1.136421E-1 2.256582E-1 4.200000E+0 1.645544E-1 1.137437E-1 2.258468E-1 4.400000E+0 1.648223E-1 1.139407E-1 2.261940E-1 4.500000E+0 1.649515E-1 1.140393E-1 2.263569E-1 4.700000E+0 1.652113E-1 1.142467E-1 2.266730E-1 4.800000E+0 1.653474E-1 1.143605E-1 2.268319E-1 5.000000E+0 1.656489E-1 1.147045E-1 2.271688E-1 5.200000E+0 1.660173E-1 1.182350E-1 2.275614E-1 5.300000E+0 1.662390E-1 1.214993E-1 2.277924E-1 5.500000E+0 1.667883E-1 1.288346E-1 2.283577E-1 5.600000E+0 1.671641E-1 1.327019E-1 2.287075E-1 5.800000E+0 1.720361E-1 1.406980E-1 2.295855E-1 5.900000E+0 1.771527E-1 1.448112E-1 2.301330E-1 6.100000E+0 1.886030E-1 1.532591E-1 2.315006E-1 6.200000E+0 1.945987E-1 1.575893E-1 2.323850E-1 6.400000E+0 2.069414E-1 1.664452E-1 2.397099E-1 6.500000E+0 2.132723E-1 1.709726E-1 2.480971E-1 6.700000E+0 2.262547E-1 1.802412E-1 2.665497E-1 6.800000E+0 2.329051E-1 1.849888E-1 2.760851E-1 7.000000E+0 2.465078E-1 1.947260E-1 2.955449E-1 7.100000E+0 2.534673E-1 1.997216E-1 3.054587E-1 7.300000E+0 2.677318E-1 2.099802E-1 3.256777E-1 7.400000E+0 2.750474E-1 2.152477E-1 3.359935E-1 7.600000E+0 2.900698E-1 2.260671E-1 3.569975E-1 7.700000E+0 2.977854E-1 2.316206E-1 3.676929E-1 7.900000E+0 3.136451E-1 2.430134E-1 3.895368E-1 8.000000E+0 3.217955E-1 2.488492E-1 4.007016E-1 8.200000E+0 3.385488E-1 2.607812E-1 4.235487E-1 8.300000E+0 3.471544E-1 2.668648E-1 4.352413E-1 8.500000E+0 3.648241E-1 2.792151E-1 4.591853E-1 8.600000E+0 3.738857E-1 2.854486E-1 4.714428E-1 8.800000E+0 3.924482E-1 2.978907E-1 4.965381E-1 8.900000E+0 4.019391E-1 3.039975E-1 5.093771E-1 9.100000E+0 4.213013E-1 3.154035E-1 5.356347E-1 9.200000E+0 4.311496E-1 3.199745E-1 5.490492E-1 9.400000E+0 4.510927E-1 2.938963E-1 5.764309E-1 9.500000E+0 4.611335E-1 2.578324E-1 5.903872E-1 9.700000E+0 4.811214E-1 2.564813E-1 6.187925E-1 9.800000E+0 4.908882E-1 2.603887E-1 6.332206E-1 1.000000E+1 5.085543E-1 2.711099E-1 6.624567E-1 | [GND Clamp] -3.300000E+0 -3.107454E+0 -3.093096E+0 -3.126719E+0 -3.200000E+0 -2.973852E+0 -2.963567E+0 -2.988654E+0 -3.100000E+0 -2.840251E+0 -2.834037E+0 -2.850588E+0 -3.000000E+0 -2.706648E+0 -2.704508E+0 -2.712521E+0 -2.900000E+0 -2.573046E+0 -2.574978E+0 -2.574454E+0 -2.800000E+0 -2.439447E+0 -2.445449E+0 -2.436400E+0 -2.700000E+0 -2.305916E+0 -2.315976E+0 -2.298414E+0 -2.600000E+0 -2.172516E+0 -2.186646E+0 -2.160544E+0 -2.500000E+0 -2.039267E+0 -2.057476E+0 -2.022807E+0 -2.400000E+0 -1.906187E+0 -1.928489E+0 -1.885220E+0 -2.300000E+0 -1.773302E+0 -1.799709E+0 -1.747807E+0 -2.200000E+0 -1.640640E+0 -1.671164E+0 -1.610595E+0 -2.100000E+0 -1.508238E+0 -1.542892E+0 -1.473621E+0 -2.000000E+0 -1.376142E+0 -1.414937E+0 -1.336928E+0 -1.900000E+0 -1.244412E+0 -1.287357E+0 -1.200578E+0 -1.800000E+0 -1.113127E+0 -1.160227E+0 -1.064649E+0 -1.700000E+0 -9.823925E-1 -1.033644E+0 -9.292545E-1 -1.600000E+0 -8.523580E-1 -9.077428E-1 -7.945564E-1 -1.500000E+0 -7.232408E-1 -7.827119E-1 -6.608031E-1 -1.400000E+0 -5.953798E-1 -6.588283E-1 -5.284082E-1 -1.300000E+0 -4.693182E-1 -5.365206E-1 -3.980929E-1 -1.200000E+0 -3.460528E-1 -4.165004E-1 -2.713656E-1 -1.100000E+0 -2.276323E-1 -3.000625E-1 -1.520572E-1 -1.000000E+0 -1.191822E-1 -1.898853E-1 -5.373124E-2 -9.000000E-1 -3.658377E-2 -9.251460E-2 -1.442128E-2 -8.000000E-1 -6.790645E-3 -2.515456E-2 -8.290750E-3 -7.000000E-1 -2.486533E-3 -3.546948E-3 -4.335354E-3 -6.000000E-1 -8.737919E-4 -6.455795E-4 -1.313322E-3 -5.000000E-1 -1.709415E-4 -1.307231E-4 -1.665154E-4 -4.000000E-1 -1.698583E-5 -2.021847E-5 -1.039242E-5 -3.000000E-1 -1.035153E-6 -2.010732E-6 -2.980116E-7 -2.000000E-1 -4.148741E-8 -1.384171E-7 -4.878889E-9 -1.000000E-1 -1.379029E-9 -7.334412E-9 -2.553735E-10 4.440892E-16 -1.782301E-10 -1.757264E-10 -1.944000E-10 1.000000E-1 -1.392158E-10 1.530942E-10 -1.835307E-10 2.000000E-1 -1.267961E-10 1.853472E-10 -1.730283E-10 3.000000E-1 -1.154708E-10 2.050884E-10 -1.625612E-10 4.000000E-1 -1.040688E-10 2.223983E-10 -1.520896E-10 5.000000E-1 -9.315478E-11 2.392811E-10 -1.416205E-10 6.000000E-1 -8.199893E-11 2.556419E-10 -1.311527E-10 7.000000E-1 -7.087109E-11 2.718695E-10 -1.206857E-10 8.000000E-1 -5.978471E-11 2.878109E-10 -1.102192E-10 9.000000E-1 -4.868054E-11 3.040604E-10 -9.975323E-11 1.000000E+0 -3.759355E-11 3.201786E-10 -8.928757E-11 1.100000E+0 -2.652066E-11 3.355150E-10 -7.882225E-11 1.200000E+0 -1.545984E-11 3.514553E-10 -6.835721E-11 1.300000E+0 -4.335793E-12 3.673663E-10 -5.789245E-11 1.400000E+0 6.710373E-12 3.831340E-10 -4.742795E-11 1.500000E+0 1.774758E-11 3.989367E-10 -3.696370E-11 1.600000E+0 2.886726E-11 4.159055E-10 -2.649971E-11 1.700000E+0 3.989348E-11 4.317704E-10 -1.603596E-11 1.800000E+0 5.091159E-11 4.475561E-10 -5.572465E-12 1.900000E+0 6.202938E-11 4.634774E-10 4.890771E-12 2.000000E+0 7.303600E-11 4.791093E-10 1.535373E-11 2.100000E+0 8.415214E-11 4.948864E-10 2.581640E-11 2.200000E+0 9.514317E-11 5.123297E-10 3.627874E-11 2.300000E+0 1.062513E-10 5.280017E-10 4.674071E-11 2.400000E+0 1.172175E-10 5.435344E-10 5.720224E-11 2.500000E+0 1.283052E-10 5.594829E-10 6.766325E-11 2.600000E+0 1.392318E-10 5.764462E-10 7.812365E-11 2.700000E+0 1.521362E-10 5.914314E-10 8.858335E-11 2.800000E+0 1.634822E-10 6.096443E-10 9.904260E-11 2.900000E+0 1.763817E-10 6.267078E-10 1.095097E-10 3.000000E+0 1.678954E-10 6.757072E-10 1.204170E-10 3.100000E+0 1.779870E-10 7.326841E-10 1.353091E-10 3.200000E+0 1.946273E-10 7.552070E-10 1.124367E-10 3.300000E+0 2.278368E-10 7.764108E-10 1.262901E-10 | [POWER Clamp] -3.300000E+0 7.581409E-10 1.637332E-9 6.523969E-10 -3.200000E+0 7.401048E-10 1.588782E-9 6.391329E-10 -3.100000E+0 7.219217E-10 1.550096E-9 6.261126E-10 -3.000000E+0 7.036816E-10 1.504482E-9 6.129967E-10 -2.900000E+0 6.847246E-10 1.466199E-9 5.999221E-10 -2.800000E+0 6.703440E-10 1.427928E-9 5.863668E-10 -2.700000E+0 6.520868E-10 1.390459E-9 5.735138E-10 -2.600000E+0 6.375087E-10 1.354830E-9 5.604325E-10 -2.500000E+0 6.183686E-10 1.317325E-9 5.467215E-10 -2.400000E+0 6.036840E-10 1.284295E-9 5.336820E-10 -2.300000E+0 5.889583E-10 1.256050E-9 5.204362E-10 -2.200000E+0 5.734734E-10 1.225115E-9 5.071409E-10 -2.100000E+0 5.549864E-10 1.192329E-9 4.940255E-10 -2.000000E+0 5.390283E-10 1.163844E-9 4.803898E-10 -1.900000E+0 5.238349E-10 1.139466E-9 4.672349E-10 -1.800000E+0 5.089931E-10 1.110079E-9 4.542440E-10 -1.700000E+0 4.968250E-10 1.085100E-9 4.404068E-10 -1.600000E+0 4.801191E-10 1.056958E-9 4.273753E-10 -1.500000E+0 4.647149E-10 1.033479E-9 4.142838E-10 -1.400000E+0 4.491427E-10 1.012032E-9 4.010588E-10 -1.300000E+0 4.365865E-10 9.889897E-10 3.875929E-10 -1.200000E+0 4.202615E-10 9.647580E-10 3.746802E-10 -1.100000E+0 4.075413E-10 9.434342E-10 3.611277E-10 -1.000000E+0 3.914655E-10 9.225977E-10 3.475481E-10 -9.000000E-1 3.784100E-10 9.002411E-10 3.345123E-10 -8.000000E-1 3.621037E-10 8.765029E-10 3.210663E-10 -7.000000E-1 3.479273E-10 8.535031E-10 3.076495E-10 -6.000000E-1 3.318254E-10 8.333681E-10 2.934884E-10 -5.000000E-1 3.172750E-10 8.164334E-10 2.701104E-10 -4.000000E-1 3.052999E-10 7.944171E-10 4.630548E-9 -3.000000E-1 3.524823E-10 7.735614E-10 4.591523E-9 -2.000000E-1 3.318173E-10 7.556343E-10 2.871873E-9 -1.000000E-1 2.960388E-10 7.311994E-10 8.827573E-10 0.0 2.283344E-10 6.742825E-10 1.915868E-10 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 4.279181E+0 3.591320E+0 4.938448E+0 5.050505E-10 4.278902E+0 3.591082E+0 4.938133E+0 1.010101E-9 4.278578E+0 3.590929E+0 4.937363E+0 1.515152E-9 4.277378E+0 3.590339E+0 4.935180E+0 2.020202E-9 4.275019E+0 3.589767E+0 4.925072E+0 2.525253E-9 4.256874E+0 3.587506E+0 3.762042E+0 3.030303E-9 1.997553E+0 3.561511E+0 -1.595957E-2 3.535354E-9 1.693060E-3 2.027815E+0 6.399410E-3 4.040404E-9 3.909043E-3 4.378619E-2 2.503088E-3 4.545455E-9 2.315724E-3 4.261891E-3 1.025610E-3 5.050505E-9 1.055030E-3 3.208428E-3 4.384737E-4 5.555556E-9 4.819249E-4 1.608567E-3 2.070202E-4 6.060606E-9 2.369461E-4 8.069276E-4 1.133148E-4 6.565657E-9 1.312865E-4 4.125756E-4 7.262168E-5 7.070707E-9 8.370284E-5 2.205563E-4 5.243830E-5 7.575758E-9 6.140607E-5 1.283666E-4 4.083571E-5 8.080808E-9 4.963294E-5 8.251568E-5 3.295835E-5 8.585859E-9 4.264353E-5 5.983167E-5 2.708796E-5 9.090909E-9 3.771655E-5 4.775379E-5 2.238623E-5 9.595960E-9 3.386047E-5 4.111077E-5 1.856298E-5 1.010101E-8 3.055882E-5 3.693483E-5 1.537707E-5 1.060606E-8 2.764718E-5 3.407195E-5 1.274867E-5 1.111111E-8 2.500984E-5 3.182259E-5 1.054924E-5 1.161616E-8 2.261961E-5 2.992536E-5 8.732365E-6 1.212121E-8 2.043698E-5 2.821933E-5 7.216819E-6 1.262626E-8 1.845363E-5 2.664472E-5 5.965875E-6 1.313131E-8 1.664631E-5 2.516296E-5 4.926073E-6 1.363636E-8 1.500704E-5 2.376076E-5 4.068189E-6 1.414141E-8 1.351859E-5 2.242765E-5 3.357277E-6 1.464646E-8 1.217131E-5 2.116017E-5 2.770660E-6 1.515152E-8 1.095206E-5 1.995462E-5 2.285804E-6 1.565657E-8 9.850148E-6 1.880880E-5 1.885484E-6 1.616162E-8 8.855821E-6 1.772103E-5 1.555361E-6 1.666667E-8 7.958102E-6 1.668854E-5 1.282543E-6 1.717172E-8 7.150005E-6 1.571057E-5 1.058025E-6 1.767677E-8 6.420855E-6 1.478355E-5 8.722746E-7 1.818182E-8 5.765894E-6 1.390736E-5 7.196985E-7 1.868687E-8 5.175075E-6 1.307775E-5 5.933056E-7 1.919192E-8 4.645357E-6 1.229517E-5 2.738579E-7 1.969697E-8 4.167522E-6 1.155484E-5 0.0 2.020202E-8 3.739817E-6 1.085771E-5 0.0 2.070707E-8 3.354147E-6 1.019886E-5 0.0 2.121212E-8 3.009051E-6 9.579040E-6 0.0 2.171717E-8 2.698214E-6 8.994012E-6 0.0 2.222222E-8 2.419987E-6 8.443907E-6 0.0 2.272727E-8 2.169695E-6 7.925352E-6 0.0 2.323232E-8 1.945565E-6 7.437916E-6 0.0 2.373737E-8 1.744180E-6 6.978987E-6 0.0 2.424242E-8 1.563747E-6 6.547684E-6 0.0 2.474747E-8 1.401808E-6 6.142056E-6 0.0 2.525253E-8 1.256627E-6 5.760884E-6 0.0 2.575758E-8 1.126471E-6 5.402775E-6 0.0 2.626263E-8 1.009709E-6 5.066256E-6 0.0 2.676768E-8 9.051371E-7 4.750401E-6 0.0 2.727273E-8 8.112573E-7 4.453572E-6 0.0 2.777778E-8 7.272663E-7 4.175224E-6 0.0 2.828283E-8 6.518088E-7 3.913608E-6 0.0 2.878788E-8 5.843667E-7 3.668486E-6 0.0 2.929293E-8 5.237251E-7 3.438058E-6 0.0 2.979798E-8 -5.522826E-21 3.222341E-6 0.0 3.030303E-8 0.0 3.019533E-6 0.0 3.080808E-8 0.0 2.829766E-6 0.0 3.131313E-8 0.0 2.651416E-6 0.0 3.181818E-8 0.0 2.484494E-6 0.0 3.232323E-8 0.0 2.327729E-6 0.0 3.282828E-8 0.0 2.180959E-6 0.0 3.333333E-8 0.0 2.043214E-6 0.0 3.383838E-8 0.0 1.914215E-6 0.0 3.434343E-8 0.0 1.793226E-6 0.0 3.484848E-8 0.0 1.679875E-6 0.0 3.535354E-8 0.0 1.573642E-6 0.0 3.585859E-8 0.0 1.474072E-6 0.0 3.636364E-8 0.0 1.380807E-6 0.0 3.686869E-8 0.0 1.293365E-6 0.0 3.737374E-8 0.0 1.211510E-6 0.0 3.787879E-8 0.0 1.134733E-6 0.0 3.838384E-8 0.0 1.062904E-6 0.0 3.888889E-8 0.0 9.955032E-7 0.0 3.939394E-8 0.0 9.324861E-7 0.0 3.989899E-8 0.0 8.733272E-7 0.0 4.040404E-8 0.0 8.180467E-7 0.0 4.090909E-8 0.0 7.661510E-7 0.0 4.141414E-8 0.0 7.176406E-7 0.0 4.191919E-8 0.0 6.721243E-7 0.0 4.242424E-8 0.0 6.295614E-7 0.0 4.292929E-8 0.0 5.896434E-7 0.0 4.343434E-8 0.0 5.522985E-7 0.0 4.393939E-8 0.0 5.172986E-7 0.0 4.444444E-8 0.0 0.0 0.0 4.494949E-8 0.0 0.0 0.0 4.545455E-8 0.0 0.0 0.0 4.595960E-8 0.0 0.0 0.0 4.646465E-8 0.0 0.0 0.0 4.696970E-8 0.0 0.0 0.0 4.747475E-8 0.0 0.0 0.0 4.797980E-8 0.0 0.0 0.0 4.848485E-8 0.0 0.0 0.0 4.898990E-8 0.0 0.0 0.0 4.949495E-8 0.0 0.0 0.0 5.000000E-8 0.0 0.0 0.0 | [Falling Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 5.000000E+0 4.500000E+0 5.500000E+0 5.050505E-10 4.999715E+0 4.499765E+0 5.499659E+0 1.010101E-9 4.999332E+0 4.499606E+0 5.498708E+0 1.515152E-9 4.998131E+0 4.498971E+0 5.496482E+0 2.020202E-9 4.994843E+0 4.498619E+0 5.484856E+0 2.525253E-9 4.998823E+0 4.492945E+0 5.260288E+0 3.030303E-9 4.490071E+0 4.510327E+0 1.126344E+0 3.535354E-9 1.402323E+0 4.371612E+0 8.046988E-1 4.040404E-9 9.175208E-1 2.406416E+0 7.730971E-1 4.545455E-9 8.708628E-1 1.204225E+0 7.632256E-1 5.050505E-9 8.524610E-1 1.050841E+0 7.598229E-1 5.555556E-9 8.451213E-1 1.004909E+0 7.585679E-1 6.060606E-9 8.420778E-1 9.845140E-1 7.580921E-1 6.565657E-9 8.407909E-1 9.750826E-1 7.579074E-1 7.070707E-9 8.402331E-1 9.705365E-1 7.578321E-1 7.575758E-9 8.399934E-1 9.683492E-1 7.577999E-1 8.080808E-9 8.398861E-1 9.672642E-1 7.577843E-1 8.585859E-9 8.398384E-1 9.667388E-1 7.577757E-1 9.090909E-9 8.398154E-1 9.664741E-1 7.577703E-1 9.595960E-9 8.398038E-1 9.663455E-1 7.577664E-1 1.010101E-8 8.397970E-1 9.662794E-1 7.577634E-1 1.060606E-8 8.397925E-1 9.662466E-1 7.577611E-1 1.111111E-8 8.397892E-1 9.662290E-1 7.577592E-1 1.161616E-8 8.397865E-1 9.662195E-1 7.577577E-1 1.212121E-8 8.397842E-1 9.662138E-1 7.577564E-1 1.262626E-8 8.397822E-1 9.662102E-1 7.577554E-1 1.313131E-8 8.397804E-1 9.662075E-1 7.577546E-1 1.363636E-8 8.397788E-1 9.662055E-1 7.577539E-1 1.414141E-8 8.397773E-1 9.662037E-1 7.577534E-1 1.464646E-8 8.397761E-1 9.662021E-1 7.577529E-1 1.515152E-8 8.397749E-1 9.662007E-1 7.577526E-1 1.565657E-8 8.397739E-1 9.661994E-1 7.577523E-1 1.616162E-8 8.397730E-1 9.661981E-1 7.577520E-1 1.666667E-8 8.397722E-1 9.661970E-1 7.577518E-1 1.717172E-8 8.397715E-1 9.661959E-1 7.577517E-1 1.767677E-8 8.397708E-1 9.661949E-1 7.577516E-1 1.818182E-8 8.397703E-1 9.661940E-1 7.577515E-1 1.868687E-8 8.397698E-1 9.661931E-1 7.577514E-1 1.919192E-8 8.397693E-1 9.661923E-1 7.577513E-1 1.969697E-8 8.397689E-1 9.661915E-1 7.577513E-1 2.020202E-8 8.397685E-1 9.661907E-1 7.577512E-1 2.070707E-8 8.397682E-1 9.661901E-1 7.577512E-1 2.121212E-8 8.397679E-1 9.661894E-1 7.577511E-1 2.171717E-8 8.397677E-1 9.661888E-1 7.577511E-1 2.222222E-8 8.397675E-1 9.661883E-1 7.577511E-1 2.272727E-8 8.397673E-1 9.661878E-1 7.577511E-1 2.323232E-8 8.397671E-1 9.661873E-1 7.577511E-1 2.373737E-8 8.397669E-1 9.661868E-1 7.577511E-1 2.424242E-8 8.397668E-1 9.661864E-1 7.577510E-1 2.474747E-8 8.397667E-1 9.661860E-1 7.577510E-1 2.525253E-8 8.397666E-1 9.661856E-1 7.577510E-1 2.575758E-8 8.397665E-1 9.661853E-1 7.577510E-1 2.626263E-8 8.397664E-1 9.661850E-1 7.577510E-1 2.676768E-8 8.397663E-1 9.661847E-1 7.577510E-1 2.727273E-8 8.397662E-1 9.661844E-1 7.577510E-1 2.777778E-8 8.397662E-1 9.661841E-1 7.577510E-1 2.828283E-8 8.397661E-1 9.661839E-1 7.577510E-1 2.878788E-8 8.397661E-1 9.661837E-1 7.577510E-1 2.929293E-8 8.397660E-1 9.661834E-1 7.577510E-1 2.979798E-8 8.397660E-1 9.661833E-1 7.577510E-1 3.030303E-8 8.397659E-1 9.661831E-1 7.577510E-1 3.080808E-8 8.397659E-1 9.661829E-1 7.577510E-1 3.131313E-8 8.397659E-1 9.661827E-1 7.577510E-1 3.181818E-8 8.397659E-1 9.661826E-1 7.577510E-1 3.232323E-8 8.397659E-1 9.661825E-1 7.577510E-1 3.282828E-8 8.397658E-1 9.661823E-1 7.577510E-1 3.333333E-8 8.397658E-1 9.661822E-1 7.577510E-1 3.383838E-8 8.397658E-1 9.661821E-1 7.577510E-1 3.434343E-8 8.397658E-1 9.661820E-1 7.577510E-1 3.484848E-8 8.397658E-1 9.661819E-1 7.577510E-1 3.535354E-8 8.397658E-1 9.661818E-1 7.577510E-1 3.585859E-8 8.397658E-1 9.661817E-1 7.577510E-1 3.636364E-8 8.397657E-1 9.661816E-1 7.577510E-1 3.686869E-8 8.397657E-1 9.661816E-1 7.577510E-1 3.737374E-8 8.397657E-1 9.661815E-1 7.577510E-1 3.787879E-8 8.397657E-1 9.661814E-1 7.577510E-1 3.838384E-8 8.397657E-1 9.661814E-1 7.577510E-1 3.888889E-8 8.397657E-1 9.661813E-1 7.577510E-1 3.939394E-8 8.397657E-1 9.661813E-1 7.577510E-1 3.989899E-8 8.397657E-1 9.661812E-1 7.577510E-1 4.040404E-8 8.397657E-1 9.661812E-1 7.577510E-1 4.090909E-8 8.397657E-1 9.661811E-1 7.577510E-1 4.141414E-8 8.397657E-1 9.661811E-1 7.577510E-1 4.191919E-8 8.397657E-1 9.661811E-1 7.577510E-1 4.242424E-8 8.397657E-1 9.661810E-1 7.577510E-1 4.292929E-8 8.397657E-1 9.661810E-1 7.577510E-1 4.343434E-8 8.397657E-1 9.661810E-1 7.577510E-1 4.393939E-8 8.397657E-1 9.661810E-1 7.577510E-1 4.444444E-8 8.397657E-1 9.661809E-1 7.577510E-1 4.494949E-8 8.397657E-1 9.661809E-1 7.577510E-1 4.545455E-8 8.397657E-1 9.661809E-1 7.577510E-1 4.595960E-8 8.397657E-1 9.661809E-1 7.577510E-1 4.646465E-8 8.397657E-1 9.661808E-1 7.577510E-1 4.696970E-8 8.397657E-1 9.661808E-1 7.577510E-1 4.747475E-8 8.397657E-1 9.661808E-1 7.577510E-1 4.797980E-8 8.397657E-1 9.661808E-1 7.577510E-1 4.848485E-8 8.397657E-1 9.661808E-1 7.577510E-1 4.898990E-8 8.397657E-1 9.661808E-1 7.577510E-1 4.949495E-8 8.397657E-1 9.661808E-1 7.577510E-1 5.000000E-8 8.397657E-1 9.661808E-1 7.577510E-1 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 5.050505E-10 -4.017198E-6 -3.367999E-6 -7.779480E-6 1.010101E-9 -1.783113E-5 -1.095073E-5 -2.878594E-5 1.515152E-9 -2.663240E-5 -2.084340E-5 -3.144569E-5 2.020202E-9 5.585153E-4 6.306158E-5 -1.830455E-3 2.525253E-9 -3.384430E-2 -4.428873E-4 9.617903E-1 3.030303E-9 2.174081E+0 -4.744590E-2 4.787519E+0 3.535354E-9 4.074351E+0 1.208001E+0 4.896424E+0 4.040404E-9 4.224664E+0 3.129564E+0 4.927919E+0 4.545455E-9 4.262361E+0 3.474337E+0 4.935907E+0 5.050505E-9 4.273886E+0 3.546637E+0 4.937808E+0 5.555556E-9 4.277478E+0 3.573600E+0 4.938262E+0 6.060606E-9 4.278598E+0 3.584156E+0 4.938372E+0 6.565657E-9 4.278953E+0 3.588363E+0 4.938404E+0 7.070707E-9 4.279071E+0 3.590076E+0 4.938418E+0 7.575758E-9 4.279113E+0 3.590766E+0 4.938425E+0 8.080808E-9 4.279131E+0 3.591056E+0 4.938430E+0 8.585859E-9 4.279141E+0 3.591175E+0 4.938434E+0 9.090909E-9 4.279148E+0 3.591228E+0 4.938437E+0 9.595960E-9 4.279153E+0 3.591253E+0 4.938440E+0 1.010101E-8 4.279157E+0 3.591266E+0 4.938442E+0 1.060606E-8 4.279160E+0 3.591274E+0 4.938443E+0 1.111111E-8 4.279163E+0 3.591279E+0 4.938444E+0 1.161616E-8 4.279165E+0 3.591283E+0 4.938445E+0 1.212121E-8 4.279167E+0 3.591287E+0 4.938446E+0 1.262626E-8 4.279169E+0 3.591290E+0 4.938446E+0 1.313131E-8 4.279170E+0 3.591292E+0 4.938447E+0 1.363636E-8 4.279172E+0 3.591295E+0 4.938447E+0 1.414141E-8 4.279173E+0 3.591297E+0 4.938448E+0 1.464646E-8 4.279174E+0 3.591299E+0 4.938448E+0 1.515152E-8 4.279175E+0 3.591301E+0 4.938448E+0 1.565657E-8 4.279176E+0 3.591302E+0 4.938448E+0 1.616162E-8 4.279176E+0 3.591303E+0 4.938448E+0 1.666667E-8 4.279177E+0 3.591305E+0 4.938448E+0 1.717172E-8 4.279177E+0 3.591306E+0 4.938449E+0 1.767677E-8 4.279178E+0 3.591307E+0 4.938449E+0 1.818182E-8 4.279178E+0 3.591308E+0 4.938449E+0 1.868687E-8 4.279179E+0 3.591309E+0 4.938449E+0 1.919192E-8 4.279179E+0 3.591310E+0 4.938449E+0 1.969697E-8 4.279179E+0 3.591311E+0 4.938449E+0 2.020202E-8 4.279179E+0 3.591311E+0 4.938449E+0 2.070707E-8 4.279180E+0 3.591312E+0 4.938449E+0 2.121212E-8 4.279180E+0 3.591313E+0 4.938449E+0 2.171717E-8 4.279180E+0 3.591313E+0 4.938449E+0 2.222222E-8 4.279180E+0 3.591314E+0 4.938449E+0 2.272727E-8 4.279180E+0 3.591314E+0 4.938449E+0 2.323232E-8 4.279180E+0 3.591314E+0 4.938449E+0 2.373737E-8 4.279180E+0 3.591315E+0 4.938449E+0 2.424242E-8 4.279181E+0 3.591315E+0 4.938449E+0 2.474747E-8 4.279181E+0 3.591316E+0 4.938449E+0 2.525253E-8 4.279181E+0 3.591316E+0 4.938449E+0 2.575758E-8 4.279181E+0 3.591316E+0 4.938449E+0 2.626263E-8 4.279181E+0 3.591316E+0 4.938449E+0 2.676768E-8 4.279181E+0 3.591317E+0 4.938449E+0 2.727273E-8 4.279181E+0 3.591317E+0 4.938449E+0 2.777778E-8 4.279181E+0 3.591317E+0 4.938449E+0 2.828283E-8 4.279181E+0 3.591317E+0 4.938449E+0 2.878788E-8 4.279181E+0 3.591317E+0 4.938449E+0 2.929293E-8 4.279181E+0 3.591318E+0 4.938449E+0 2.979798E-8 4.279181E+0 3.591318E+0 4.938449E+0 3.030303E-8 4.279181E+0 3.591318E+0 4.938449E+0 3.080808E-8 4.279181E+0 3.591318E+0 4.938449E+0 3.131313E-8 4.279181E+0 3.591318E+0 4.938449E+0 3.181818E-8 4.279181E+0 3.591318E+0 4.938449E+0 3.232323E-8 4.279181E+0 3.591318E+0 4.938449E+0 3.282828E-8 4.279181E+0 3.591318E+0 4.938449E+0 3.333333E-8 4.279181E+0 3.591319E+0 4.938449E+0 3.383838E-8 4.279181E+0 3.591319E+0 4.938449E+0 3.434343E-8 4.279181E+0 3.591319E+0 4.938449E+0 3.484848E-8 4.279181E+0 3.591319E+0 4.938449E+0 3.535354E-8 4.279181E+0 3.591319E+0 4.938449E+0 3.585859E-8 4.279181E+0 3.591319E+0 4.938449E+0 3.636364E-8 4.279181E+0 3.591319E+0 4.938449E+0 3.686869E-8 4.279181E+0 3.591319E+0 4.938449E+0 3.737374E-8 4.279181E+0 3.591319E+0 4.938449E+0 3.787879E-8 4.279181E+0 3.591319E+0 4.938449E+0 3.838384E-8 4.279181E+0 3.591319E+0 4.938449E+0 3.888889E-8 4.279181E+0 3.591319E+0 4.938449E+0 3.939394E-8 4.279181E+0 3.591319E+0 4.938449E+0 3.989899E-8 4.279181E+0 3.591319E+0 4.938449E+0 4.040404E-8 4.279181E+0 3.591319E+0 4.938449E+0 4.090909E-8 4.279181E+0 3.591319E+0 4.938449E+0 4.141414E-8 4.279181E+0 3.591319E+0 4.938449E+0 4.191919E-8 4.279181E+0 3.591319E+0 4.938449E+0 4.242424E-8 4.279181E+0 3.591319E+0 4.938449E+0 4.292929E-8 4.279181E+0 3.591319E+0 4.938449E+0 4.343434E-8 4.279181E+0 3.591319E+0 4.938449E+0 4.393939E-8 4.279181E+0 3.591319E+0 4.938449E+0 4.444444E-8 4.279181E+0 3.591320E+0 4.938449E+0 4.494949E-8 4.279181E+0 3.591320E+0 4.938449E+0 4.545455E-8 4.279181E+0 3.591320E+0 4.938449E+0 4.595960E-8 4.279181E+0 3.591320E+0 4.938449E+0 4.646465E-8 4.279181E+0 3.591320E+0 4.938449E+0 4.696970E-8 4.279181E+0 3.591320E+0 4.938449E+0 4.747475E-8 4.279181E+0 3.591320E+0 4.938449E+0 4.797980E-8 4.279181E+0 3.591320E+0 4.938449E+0 4.848485E-8 4.279181E+0 3.591320E+0 4.938449E+0 4.898990E-8 4.279181E+0 3.591320E+0 4.938449E+0 4.949495E-8 4.279181E+0 3.591320E+0 4.938449E+0 5.000000E-8 4.279181E+0 3.591320E+0 4.938448E+0 | [Rising Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 8.397657E-1 9.661806E-1 7.577510E-1 5.050505E-10 8.397326E-1 9.661261E-1 7.577295E-1 1.010101E-9 8.397180E-1 9.661053E-1 7.577128E-1 1.515152E-9 8.397477E-1 9.661350E-1 7.577398E-1 2.020202E-9 8.405115E-1 9.663196E-1 7.595321E-1 2.525253E-9 1.008293E+0 9.747079E-1 2.984687E+0 3.030303E-9 4.640573E+0 1.707586E+0 5.487006E+0 3.535354E-9 4.970160E+0 4.229496E+0 5.488267E+0 4.040404E-9 4.989664E+0 4.468483E+0 5.496837E+0 4.545455E-9 4.996695E+0 4.485955E+0 5.499202E+0 5.050505E-9 4.998947E+0 4.494411E+0 5.499774E+0 5.555556E-9 4.999639E+0 4.497806E+0 5.499914E+0 6.060606E-9 4.999852E+0 4.499121E+0 5.499953E+0 6.565657E-9 4.999921E+0 4.499626E+0 5.499967E+0 7.070707E-9 4.999948E+0 4.499824E+0 5.499975E+0 7.575758E-9 4.999960E+0 4.499903E+0 5.499981E+0 8.080808E-9 4.999967E+0 4.499936E+0 5.499985E+0 8.585859E-9 4.999972E+0 4.499952E+0 5.499988E+0 9.090909E-9 4.999976E+0 4.499960E+0 5.499990E+0 9.595960E-9 4.999979E+0 4.499966E+0 5.499992E+0 1.010101E-8 4.999982E+0 4.499970E+0 5.499993E+0 1.060606E-8 4.999984E+0 4.499973E+0 5.499994E+0 1.111111E-8 4.999986E+0 4.499975E+0 5.499995E+0 1.161616E-8 4.999988E+0 4.499978E+0 5.499996E+0 1.212121E-8 4.999989E+0 4.499980E+0 5.499997E+0 1.262626E-8 4.999991E+0 4.499981E+0 5.499997E+0 1.313131E-8 4.999992E+0 4.499983E+0 5.499997E+0 1.363636E-8 4.999993E+0 4.499984E+0 5.499998E+0 1.414141E-8 4.999993E+0 4.499986E+0 5.499998E+0 1.464646E-8 4.999994E+0 4.499987E+0 5.499998E+0 1.515152E-8 4.999995E+0 4.499988E+0 5.499999E+0 1.565657E-8 4.999995E+0 4.499989E+0 5.499999E+0 1.616162E-8 4.999996E+0 4.499990E+0 5.499999E+0 1.666667E-8 4.999996E+0 4.499990E+0 5.499999E+0 1.717172E-8 4.999997E+0 4.499991E+0 5.499999E+0 1.767677E-8 4.999997E+0 4.499992E+0 5.499999E+0 1.818182E-8 4.999997E+0 4.499992E+0 5.499999E+0 1.868687E-8 4.999998E+0 4.499993E+0 5.499999E+0 1.919192E-8 4.999998E+0 4.499993E+0 5.499999E+0 1.969697E-8 4.999998E+0 4.499994E+0 5.499999E+0 2.020202E-8 4.999998E+0 4.499994E+0 5.499999E+0 2.070707E-8 4.999998E+0 4.499995E+0 5.499999E+0 2.121212E-8 4.999998E+0 4.499995E+0 5.499999E+0 2.171717E-8 4.999999E+0 4.499996E+0 5.499999E+0 2.222222E-8 4.999999E+0 4.499996E+0 5.499999E+0 2.272727E-8 4.999999E+0 4.499996E+0 5.500000E+0 2.323232E-8 4.999999E+0 4.499996E+0 5.500000E+0 2.373737E-8 4.999999E+0 4.499997E+0 5.500000E+0 2.424242E-8 4.999999E+0 4.499997E+0 5.500000E+0 2.474747E-8 4.999999E+0 4.499997E+0 5.500000E+0 2.525253E-8 4.999999E+0 4.499997E+0 5.500000E+0 2.575758E-8 4.999999E+0 4.499997E+0 5.500000E+0 2.626263E-8 4.999999E+0 4.499998E+0 5.500000E+0 2.676768E-8 4.999999E+0 4.499998E+0 5.500000E+0 2.727273E-8 4.999999E+0 4.499998E+0 5.500000E+0 2.777778E-8 4.999999E+0 4.499998E+0 5.500000E+0 2.828283E-8 4.999999E+0 4.499998E+0 5.500000E+0 2.878788E-8 4.999999E+0 4.499998E+0 5.500000E+0 2.929293E-8 4.999999E+0 4.499998E+0 5.500000E+0 2.979798E-8 4.999999E+0 4.499998E+0 5.500000E+0 3.030303E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.080808E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.131313E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.181818E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.232323E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.282828E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.333333E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.383838E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.434343E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.484848E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.535354E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.585859E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.636364E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.686869E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.737374E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.787879E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.838384E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.888889E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.939394E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.989899E-8 5.000000E+0 4.499999E+0 5.500000E+0 4.040404E-8 5.000000E+0 4.499999E+0 5.500000E+0 4.090909E-8 5.000000E+0 4.499999E+0 5.500000E+0 4.141414E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.191919E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.242424E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.292929E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.343434E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.393939E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.444444E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.494949E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.545455E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.595960E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.646465E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.696970E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.747475E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.797980E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.848485E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.898990E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.949495E-8 5.000000E+0 4.500000E+0 5.500000E+0 5.000000E-8 5.000000E+0 4.500000E+0 5.500000E+0 | [Ramp] R_load=50 dV/dt_r 2.568E+0/3.568E-10 2.155E+0/4.808E-10 2.963E+0/2.609E-10 dV/dt_f 2.496E+0/3.899E-10 2.120E+0/5.184E-10 2.845E+0/2.906E-10 | |[End SZ_3S_Output | |====================================================================== [End]