| ========================================================================= | Fairchild Semiconductor Corporation | IBIS Model of NC7SZ126ML6 | TinyLogic(tm) UHS 3-state BUFFER | MicroPak-6 Package Type | ========================================================================= | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz126l6_165.ibs | [File Rev] 1.0 | [Date] Oct 25, 2005 9:22:38 AM | [Source] SPICE to IBIS translation | [Notes] Covers Vcc range of 1.65 to 1.95 Volts | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Cont: Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2005 Fairchild Semiconductor Corp. | [Component] nc7sz126 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 0.013 0.013 0.07 L_pkg 0.44n 0.19n 0.46n C_pkg 0.31p 0.16p 0.38p | [Pin] signal_name model_name R_pin L_pin C_pin 1 OEb SZ_Input 13m 0.44n 0.31p 2 a SZ_Input 13m 0.45n 0.39p 3 gnd GND 07m 0.19n 0.16p 4 y SZ_3S_Output 13m 0.46n 0.32p 5 nc SZ_Input 13m 0.45n 0.38p 6 vcc POWER 07m 0.21n 0.17p | [Model] SZ_Input Model_type Input Vinh=1.4625 Vinl=0.4125 C_comp 1.5p 1.5p 1.5p [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -5.534182E-1 -5.766593E-1 -5.295834E-1 -1.700000E+0 -4.880551E-1 -5.133790E-1 -4.618811E-1 -1.600000E+0 -4.230443E-1 -4.504425E-1 -3.945273E-1 -1.500000E+0 -3.584950E-1 -3.879454E-1 -3.276456E-1 -1.400000E+0 -2.945781E-1 -3.260280E-1 -2.614424E-1 -1.300000E+0 -2.315683E-1 -2.649085E-1 -1.962778E-1 -1.200000E+0 -1.699708E-1 -2.049501E-1 -1.329055E-1 -1.100000E+0 -1.108287E-1 -1.468166E-1 -7.324484E-2 -1.000000E+0 -5.677262E-2 -9.189063E-2 -2.416303E-2 -9.000000E-1 -1.604618E-2 -4.358414E-2 -5.362438E-3 -8.000000E-1 -2.295305E-3 -1.087839E-2 -3.341665E-3 -7.000000E-1 -8.282180E-4 -1.205059E-3 -2.018699E-3 -6.000000E-1 -3.563403E-4 -1.851319E-4 -6.523762E-4 -5.000000E-1 -8.319481E-5 -4.939669E-5 -8.318562E-5 -4.000000E-1 -8.491506E-6 -9.915057E-6 -5.195764E-6 -3.000000E-1 -5.176340E-7 -1.035695E-6 -1.489004E-7 -2.000000E-1 -2.065296E-8 -7.058301E-8 -2.336991E-9 -1.000000E-1 -5.978925E-10 -3.632604E-9 -2.787512E-11 2.220446E-16 8.864624E-25 3.730691E-20 7.720779E-27 1.000000E-1 1.690628E-11 1.639039E-10 2.819717E-12 2.000000E-1 2.052886E-11 1.774990E-10 5.437040E-12 3.000000E-1 2.364120E-11 1.846839E-10 8.047118E-12 4.000000E-1 2.665812E-11 1.908012E-10 1.065603E-11 5.000000E-1 2.964118E-11 1.965452E-10 1.326450E-11 6.000000E-1 3.260858E-11 2.021112E-10 1.587241E-11 7.000000E-1 3.556822E-11 2.075800E-10 1.848077E-11 8.000000E-1 3.852429E-11 2.129907E-10 2.108869E-11 9.000000E-1 4.147771E-11 2.183658E-10 2.369660E-11 1.000000E+0 4.443068E-11 2.237195E-10 2.630518E-11 1.100000E+0 4.738343E-11 2.290608E-10 2.891376E-11 1.200000E+0 5.033751E-11 2.343961E-10 3.152190E-11 1.300000E+0 5.329293E-11 2.397296E-10 3.413092E-11 1.400000E+0 5.624878E-11 2.450640E-10 3.673861E-11 1.500000E+0 5.920775E-11 2.504028E-10 3.934719E-11 1.600000E+0 6.216849E-11 2.557461E-10 4.195577E-11 1.700000E+0 6.512968E-11 2.610978E-10 4.456435E-11 1.800000E+0 6.809486E-11 2.664584E-10 4.717382E-11 | [POWER Clamp] 0.0 6.809486E-11 2.584213E-10 5.108625E-11 -10.000000E-2 7.106138E-11 2.637770E-10 5.369572E-11 -2.000000E-1 7.403056E-11 2.691420E-10 5.630429E-11 -3.000000E-1 7.700152E-11 2.745173E-10 5.891465E-11 -4.000000E-1 7.997603E-11 2.799037E-10 6.152234E-11 -5.000000E-1 8.295320E-11 2.853016E-10 6.413181E-11 -6.000000E-1 8.593304E-11 2.907132E-10 6.674128E-11 -7.000000E-1 8.891732E-11 2.961409E-10 6.935164E-11 -8.000000E-1 9.190337E-11 3.015872E-10 7.196199E-11 -9.000000E-1 9.489476E-11 3.070539E-10 7.457057E-11 -10.000000E-1 9.788792E-11 3.125438E-10 7.718270E-11 -1.100000E+0 1.008882E-10 3.180611E-10 7.979306E-11 -1.200000E+0 1.038947E-10 3.236114E-10 8.240164E-11 -1.300000E+0 1.069100E-10 3.292016E-10 8.501377E-11 -1.400000E+0 1.099307E-10 3.348379E-10 8.762324E-11 -1.500000E+0 1.129594E-10 3.405303E-10 9.023715E-11 -1.600000E+0 1.160014E-10 3.462874E-10 9.284484E-11 -1.700000E+0 1.190541E-10 3.521201E-10 9.545786E-11 -1.800000E+0 1.221174E-10 3.580389E-10 9.806911E-11 | |[End SZ_Input | |====================================================================== | [Model] SZ_3S_Output Model_type 3-state Enable Active-High Polarity Non-Inverting Vref=0 Cref=50p C_comp 15.5p 15.5p 15.5p [Model Spec] | [Temperature Range] 25 90 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 1.576736E-1 1.025685E-1 2.258221E-1 -1.700000E+0 1.474626E-1 9.840047E-2 2.111921E-1 -1.600000E+0 1.369005E-1 9.219919E-2 1.966004E-1 -1.500000E+0 1.263482E-1 8.513211E-2 1.820602E-1 -1.400000E+0 1.159043E-1 7.787405E-2 1.675833E-1 -1.300000E+0 1.055971E-1 7.068429E-2 1.531865E-1 -1.200000E+0 9.544267E-2 6.364132E-2 1.388975E-1 -1.100000E+0 8.545912E-2 5.677015E-2 1.247705E-1 -10.000000E-1 7.567252E-2 5.008497E-2 1.109582E-1 -9.000000E-1 6.613026E-2 4.360074E-2 9.801174E-2 -8.000000E-1 5.694148E-2 3.733856E-2 8.640891E-2 -7.000000E-1 4.841967E-2 3.133331E-2 7.504607E-2 -6.000000E-1 4.062695E-2 2.566507E-2 6.372660E-2 -5.000000E-1 3.310440E-2 2.049056E-2 5.249136E-2 -4.000000E-1 2.580116E-2 1.575664E-2 4.139523E-2 -3.000000E-1 1.876705E-2 1.130906E-2 3.050490E-2 -2.000000E-1 1.206643E-2 7.161634E-3 1.990240E-2 -10.000000E-2 5.778018E-3 3.368699E-3 9.690403E-3 0.0 1.300878E-9 4.943819E-10 2.932867E-9 1.000000E-1 -5.132856E-3 -2.900484E-3 -8.799017E-3 2.000000E-1 -9.566357E-3 -5.345592E-3 -1.645115E-2 3.000000E-1 -1.330680E-2 -7.339476E-3 -2.297120E-2 4.000000E-1 -1.636685E-2 -8.892452E-3 -2.837789E-2 5.000000E-1 -1.877336E-2 -1.003003E-2 -3.269951E-2 6.000000E-1 -2.058309E-2 -1.080961E-2 -3.599842E-2 7.000000E-1 -2.189897E-2 -1.132784E-2 -3.841494E-2 8.000000E-1 -2.285579E-2 -1.168742E-2 -4.016305E-2 9.000000E-1 -2.357455E-2 -1.195778E-2 -4.145425E-2 1.000000E+0 -2.413799E-2 -1.217520E-2 -4.244481E-2 1.100000E+0 -2.459695E-2 -1.235804E-2 -4.323597E-2 1.200000E+0 -2.498268E-2 -1.251646E-2 -4.389118E-2 1.300000E+0 -2.531516E-2 -1.265667E-2 -4.445071E-2 1.400000E+0 -2.560768E-2 -1.278277E-2 -4.494080E-2 1.500000E+0 -2.586946E-2 -1.289766E-2 -4.537912E-2 1.600000E+0 -2.610707E-2 -1.300344E-2 -4.577788E-2 1.700000E+0 -2.632532E-2 -1.310171E-2 -4.614582E-2 1.800000E+0 -2.652783E-2 -1.319370E-2 -4.648926E-2 1.900000E+0 -2.671737E-2 -1.328038E-2 -4.681295E-2 2.000000E+0 -2.689609E-2 -1.336253E-2 -4.712048E-2 2.100000E+0 -2.706570E-2 -1.344078E-2 -4.741462E-2 2.200000E+0 -2.722755E-2 -1.351565E-2 -4.769755E-2 2.300000E+0 -2.738275E-2 -1.358757E-2 -4.797101E-2 2.400000E+0 -2.753220E-2 -1.365689E-2 -4.823639E-2 2.500000E+0 -2.767665E-2 -1.372393E-2 -4.849483E-2 2.600000E+0 -2.781672E-2 -1.378893E-2 -4.874726E-2 2.700000E+0 -2.795295E-2 -1.385212E-2 -4.899446E-2 2.800000E+0 -2.808578E-2 -1.391369E-2 -4.923712E-2 2.900000E+0 -2.821560E-2 -1.397383E-2 -4.947579E-2 3.000000E+0 -2.834277E-2 -1.403267E-2 -4.971099E-2 3.100000E+0 -2.846759E-2 -1.409036E-2 -4.994317E-2 3.200000E+0 -2.859032E-2 -1.414703E-2 -5.017275E-2 3.300000E+0 -2.871125E-2 -1.420278E-2 -5.040015E-2 3.400000E+0 -2.883061E-2 -1.425770E-2 -5.062574E-2 3.500000E+0 -2.894862E-2 -1.431200E-2 -5.084990E-2 3.600000E+0 -2.906560E-2 -1.436580E-2 -5.107306E-2 | [Pulldown] -1.800000E+0 -2.155700E-3 -1.587300E-3 -2.693600E-3 -1.700000E+0 -2.467020E-3 -1.781700E-3 -3.161350E-3 -1.600000E+0 -2.868480E-3 -2.023750E-3 -3.794240E-3 -1.500000E+0 -3.406210E-3 -2.333810E-3 -4.705250E-3 -1.400000E+0 -4.166690E-3 -2.746100E-3 -6.101130E-3 -1.300000E+0 -5.317100E-3 -3.321610E-3 -8.536830E-3 -1.200000E+0 -7.248760E-3 -4.179390E-3 -1.368506E-2 -1.100000E+0 -1.103841E-2 -5.580150E-3 -2.835506E-2 -1.000000E+0 -2.020821E-2 -8.181460E-3 -6.040565E-2 -9.000000E-1 -3.939157E-2 -1.378779E-2 -7.286207E-2 -8.000000E-1 -4.764830E-2 -2.422423E-2 -6.885606E-2 -7.000000E-1 -4.425314E-2 -2.891932E-2 -6.300061E-2 -6.000000E-1 -3.902874E-2 -2.625551E-2 -5.584804E-2 -5.000000E-1 -3.292605E-2 -2.210178E-2 -4.735105E-2 -4.000000E-1 -2.635914E-2 -1.758612E-2 -3.814053E-2 -3.000000E-1 -1.966875E-2 -1.301022E-2 -2.869625E-2 -2.000000E-1 -1.298709E-2 -8.496455E-3 -1.914390E-2 -1.000000E-1 -6.399576E-3 -4.129343E-3 -9.552956E-3 2.220446E-16 1.100000E-17 1.000000E-17 -6.662408E-11 1.000000E-1 5.876811E-3 3.685609E-3 9.002376E-3 2.000000E-1 1.096956E-2 6.795204E-3 1.699233E-2 3.000000E-1 1.528120E-2 9.335718E-3 2.395911E-2 4.000000E-1 1.881778E-2 1.131768E-2 2.989468E-2 5.000000E-1 2.159159E-2 1.276167E-2 3.479380E-2 6.000000E-1 2.363172E-2 1.371754E-2 3.865538E-2 7.000000E-1 2.501286E-2 1.429497E-2 4.149599E-2 8.000000E-1 2.588769E-2 1.464250E-2 4.340717E-2 9.000000E-1 2.644311E-2 1.487007E-2 4.461476E-2 1.000000E+0 2.681658E-2 1.503299E-2 4.538516E-2 1.100000E+0 2.708483E-2 1.515745E-2 4.590526E-2 1.200000E+0 2.728856E-2 1.525703E-2 4.627945E-2 1.300000E+0 2.745030E-2 1.533948E-2 4.656394E-2 1.400000E+0 2.758328E-2 1.540958E-2 4.679021E-2 1.500000E+0 2.769577E-2 1.547049E-2 4.697682E-2 1.600000E+0 2.779313E-2 1.552435E-2 4.713530E-2 1.700000E+0 2.787903E-2 1.557268E-2 4.727317E-2 1.800000E+0 2.795604E-2 1.561660E-2 4.739549E-2 1.900000E+0 2.802601E-2 1.565698E-2 4.750582E-2 2.000000E+0 2.809031E-2 1.569551E-2 4.760670E-2 2.100000E+0 2.814999E-2 1.575396E-2 4.770000E-2 2.200000E+0 2.820589E-2 1.604921E-2 4.778716E-2 2.300000E+0 2.825989E-2 1.684454E-2 4.786924E-2 2.400000E+0 2.834538E-2 1.794254E-2 4.794711E-2 2.500000E+0 2.892416E-2 1.920888E-2 4.802192E-2 2.600000E+0 3.052078E-2 2.059645E-2 4.810547E-2 2.700000E+0 3.258566E-2 2.208277E-2 4.833986E-2 2.800000E+0 3.487080E-2 2.365543E-2 5.000494E-2 2.900000E+0 3.729789E-2 2.530601E-2 5.342781E-2 3.000000E+0 3.983510E-2 2.702745E-2 5.732341E-2 3.100000E+0 4.246461E-2 2.881062E-2 6.140045E-2 3.200000E+0 4.517465E-2 3.063514E-2 6.557942E-2 3.300000E+0 4.795571E-2 3.245811E-2 6.982824E-2 3.400000E+0 5.079557E-2 3.422744E-2 7.412920E-2 3.500000E+0 5.366401E-2 3.590506E-2 7.847098E-2 3.600000E+0 5.649295E-2 3.745951E-2 8.284532E-2 | [GND Clamp] -1.800000E+0 -1.113128E+0 -1.166920E+0 -1.064650E+0 -1.700000E+0 -9.823925E-1 -1.040377E+0 -9.292545E-1 -1.600000E+0 -8.523580E-1 -9.145162E-1 -7.945564E-1 -1.500000E+0 -7.232408E-1 -7.895233E-1 -6.608031E-1 -1.400000E+0 -5.953798E-1 -6.656720E-1 -5.284082E-1 -1.300000E+0 -4.693182E-1 -5.433839E-1 -3.980929E-1 -1.200000E+0 -3.460528E-1 -4.233540E-1 -2.713656E-1 -1.100000E+0 -2.276323E-1 -3.068372E-1 -1.520572E-1 -1.000000E+0 -1.191822E-1 -1.963970E-1 -5.373124E-2 -9.000000E-1 -3.658377E-2 -9.819206E-2 -1.442128E-2 -8.000000E-1 -6.790645E-3 -2.835462E-2 -8.290750E-3 -7.000000E-1 -2.486533E-3 -4.102267E-3 -4.335354E-3 -6.000000E-1 -8.737918E-4 -7.063650E-4 -1.313322E-3 -5.000000E-1 -1.709415E-4 -1.418995E-4 -1.665153E-4 -4.000000E-1 -1.698575E-5 -2.261954E-5 -1.039233E-5 -3.000000E-1 -1.035072E-6 -2.370904E-6 -2.979225E-7 -2.000000E-1 -4.140640E-8 -1.702621E-7 -4.789790E-9 -1.000000E-1 -1.298021E-9 -9.307330E-9 -1.662735E-10 2.220446E-16 -9.722136E-11 -1.128123E-10 -1.053000E-10 1.000000E-1 -5.820707E-11 3.260137E-10 -9.443071E-11 2.000000E-1 -4.578740E-11 3.658468E-10 -8.392826E-11 3.000000E-1 -3.446207E-11 3.885313E-10 -7.346121E-11 4.000000E-1 -2.306012E-11 4.082675E-10 -6.298961E-11 5.000000E-1 -1.214609E-11 4.269406E-10 -5.252052E-11 6.000000E-1 -9.902511E-13 4.450071E-10 -4.205270E-11 7.000000E-1 1.013758E-11 4.632227E-10 -3.158568E-11 8.000000E-1 2.122395E-11 4.809678E-10 -2.111923E-11 9.000000E-1 3.232812E-11 4.984042E-10 -1.065320E-11 1.000000E+0 4.341523E-11 5.162938E-10 -1.875283E-13 1.100000E+0 5.448905E-11 5.340950E-10 1.027797E-11 1.200000E+0 6.556177E-11 5.517134E-10 2.074469E-11 1.300000E+0 7.686746E-11 5.691452E-10 3.124415E-11 1.400000E+0 8.977046E-11 5.867581E-10 4.279993E-11 1.500000E+0 9.305799E-11 6.046892E-10 5.838787E-11 1.600000E+0 1.059126E-10 6.358267E-10 6.571901E-11 1.700000E+0 1.196022E-10 7.154383E-10 7.805681E-11 1.800000E+0 1.375831E-10 7.545621E-10 8.950908E-11 | [POWER Clamp] 0.0 1.371057E-10 6.724794E-10 1.051028E-10 -10.000000E-2 1.688073E-10 7.391130E-10 1.161928E-10 -2.000000E-1 1.942967E-10 7.644436E-10 1.756010E-10 -3.000000E-1 2.218993E-10 7.871371E-10 7.980868E-10 -4.000000E-1 1.997830E-10 8.088349E-10 6.073225E-10 -5.000000E-1 2.175987E-10 8.291352E-10 1.732674E-10 -6.000000E-1 2.317935E-10 8.501183E-10 1.958208E-10 -7.000000E-1 2.457966E-10 8.723518E-10 2.097542E-10 -8.000000E-1 2.603161E-10 8.909849E-10 2.229680E-10 -9.000000E-1 2.759410E-10 9.108291E-10 2.364296E-10 -10.000000E-1 2.899608E-10 9.327924E-10 2.499997E-10 -1.100000E+0 3.035476E-10 9.529539E-10 2.633324E-10 -1.200000E+0 3.177549E-10 9.741170E-10 2.765622E-10 -1.300000E+0 3.316448E-10 9.956097E-10 2.899368E-10 -1.400000E+0 3.453392E-10 1.017628E-9 3.033419E-10 -1.500000E+0 3.590878E-10 1.037543E-9 3.165237E-10 -1.600000E+0 3.729368E-10 1.059634E-9 3.300313E-10 -1.700000E+0 3.867846E-10 1.082187E-9 3.432783E-10 -1.800000E+0 4.027582E-10 1.104255E-9 3.568369E-10 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.800000E+0 1.650000E+0 1.950000E+0 5.050505E-10 1.799909E+0 1.649926E+0 1.949892E+0 1.010101E-9 1.799923E+0 1.649942E+0 1.949908E+0 1.515152E-9 1.799903E+0 1.649928E+0 1.949878E+0 2.020202E-9 1.799825E+0 1.649897E+0 1.949700E+0 2.525253E-9 1.799693E+0 1.649839E+0 1.949573E+0 3.030303E-9 1.799782E+0 1.649813E+0 1.948919E+0 3.535354E-9 1.799669E+0 1.649981E+0 1.946318E+0 4.040404E-9 1.797730E+0 1.649950E+0 1.982035E+0 4.545455E-9 1.796988E+0 1.649882E+0 1.859545E+0 5.050505E-9 1.811290E+0 1.649105E+0 1.046687E+0 5.555556E-9 1.843996E+0 1.648346E+0 5.455645E-1 6.060606E-9 1.758812E+0 1.648103E+0 4.550918E-1 6.565657E-9 1.390416E+0 1.647769E+0 4.326169E-1 7.070707E-9 1.041322E+0 1.654145E+0 4.231201E-1 7.575758E-9 8.239565E-1 1.664907E+0 4.188845E-1 8.080808E-9 7.102741E-1 1.676052E+0 4.168843E-1 8.585859E-9 6.594189E-1 1.679774E+0 4.159525E-1 9.090909E-9 6.354009E-1 1.616388E+0 4.154975E-1 9.595960E-9 6.236890E-1 1.477554E+0 4.152828E-1 1.010101E-8 6.174184E-1 1.328677E+0 4.151753E-1 1.060606E-8 6.141350E-1 1.205818E+0 4.151235E-1 1.111111E-8 6.123077E-1 1.112544E+0 4.150965E-1 1.161616E-8 6.113253E-1 1.046463E+0 4.150826E-1 1.212121E-8 6.107742E-1 1.000179E+0 4.150748E-1 1.262626E-8 6.104737E-1 9.690027E-1 4.150703E-1 1.313131E-8 6.103043E-1 9.478832E-1 4.150674E-1 1.363636E-8 6.102103E-1 9.338727E-1 4.150655E-1 1.414141E-8 6.101567E-1 9.244976E-1 4.150641E-1 1.464646E-8 6.101260E-1 9.182875E-1 4.150631E-1 1.515152E-8 6.101079E-1 9.141534E-1 4.150623E-1 1.565657E-8 6.100969E-1 9.114079E-1 4.150617E-1 1.616162E-8 6.100899E-1 9.095862E-1 4.150612E-1 1.666667E-8 6.100853E-1 9.083720E-1 4.150608E-1 1.717172E-8 6.100821E-1 9.075685E-1 4.150604E-1 1.767677E-8 6.100796E-1 9.070307E-1 4.150602E-1 1.818182E-8 6.100777E-1 9.066756E-1 4.150600E-1 1.868687E-8 6.100762E-1 9.064368E-1 4.150598E-1 1.919192E-8 6.100749E-1 9.062792E-1 4.150596E-1 1.969697E-8 6.100738E-1 9.061726E-1 4.150595E-1 2.020202E-8 6.100729E-1 9.061022E-1 4.150594E-1 2.070707E-8 6.100720E-1 9.060543E-1 4.150593E-1 2.121212E-8 6.100713E-1 9.060223E-1 4.150593E-1 2.171717E-8 6.100707E-1 9.060004E-1 4.150592E-1 2.222222E-8 6.100701E-1 9.059855E-1 4.150592E-1 2.272727E-8 6.100696E-1 9.059752E-1 4.150591E-1 2.323232E-8 6.100691E-1 9.059680E-1 4.150591E-1 2.373737E-8 6.100687E-1 9.059629E-1 4.150591E-1 2.424242E-8 6.100684E-1 9.059591E-1 4.150591E-1 2.474747E-8 6.100681E-1 9.059564E-1 4.150591E-1 2.525253E-8 6.100678E-1 9.059543E-1 4.150590E-1 2.575758E-8 6.100675E-1 9.059527E-1 4.150590E-1 2.626263E-8 6.100673E-1 9.059514E-1 4.150590E-1 2.676768E-8 6.100671E-1 9.059503E-1 4.150590E-1 2.727273E-8 6.100670E-1 9.059494E-1 4.150590E-1 2.777778E-8 6.100668E-1 9.059486E-1 4.150590E-1 2.828283E-8 6.100667E-1 9.059479E-1 4.150590E-1 2.878788E-8 6.100665E-1 9.059473E-1 4.150590E-1 2.929293E-8 6.100664E-1 9.059467E-1 4.150590E-1 2.979798E-8 6.100663E-1 9.059463E-1 4.150590E-1 3.030303E-8 6.100662E-1 9.059458E-1 4.150590E-1 3.080808E-8 6.100662E-1 9.059454E-1 4.150590E-1 3.131313E-8 6.100661E-1 9.059450E-1 4.150590E-1 3.181818E-8 6.100660E-1 9.059446E-1 4.150590E-1 3.232323E-8 6.100660E-1 9.059443E-1 4.150590E-1 3.282828E-8 6.100659E-1 9.059440E-1 4.150590E-1 3.333333E-8 6.100659E-1 9.059437E-1 4.150590E-1 3.383838E-8 6.100658E-1 9.059435E-1 4.150590E-1 3.434343E-8 6.100658E-1 9.059432E-1 4.150590E-1 3.484848E-8 6.100658E-1 9.059430E-1 4.150590E-1 3.535354E-8 6.100658E-1 9.059428E-1 4.150590E-1 3.585859E-8 6.100657E-1 9.059426E-1 4.150590E-1 3.636364E-8 6.100657E-1 9.059424E-1 4.150590E-1 3.686869E-8 6.100657E-1 9.059422E-1 4.150590E-1 3.737374E-8 6.100657E-1 9.059421E-1 4.150590E-1 3.787879E-8 6.100657E-1 9.059419E-1 4.150590E-1 3.838384E-8 6.100657E-1 9.059418E-1 4.150590E-1 3.888889E-8 6.100656E-1 9.059417E-1 4.150590E-1 3.939394E-8 6.100656E-1 9.059416E-1 4.150590E-1 3.989899E-8 6.100656E-1 9.059414E-1 4.150590E-1 4.040404E-8 6.100656E-1 9.059413E-1 4.150590E-1 4.090909E-8 6.100656E-1 9.059412E-1 4.150590E-1 4.141414E-8 6.100656E-1 9.059411E-1 4.150590E-1 4.191919E-8 6.100656E-1 9.059411E-1 4.150590E-1 4.242424E-8 6.100656E-1 9.059410E-1 4.150590E-1 4.292929E-8 6.100656E-1 9.059409E-1 4.150590E-1 4.343434E-8 6.100656E-1 9.059408E-1 4.150590E-1 4.393939E-8 6.100656E-1 9.059408E-1 4.150590E-1 4.444444E-8 6.100656E-1 9.059407E-1 4.150590E-1 4.494949E-8 6.100656E-1 9.059407E-1 4.150590E-1 4.545455E-8 6.100656E-1 9.059406E-1 4.150590E-1 4.595960E-8 6.100656E-1 9.059406E-1 4.150590E-1 4.646465E-8 6.100656E-1 9.059405E-1 4.150590E-1 4.696970E-8 6.100656E-1 9.059405E-1 4.150590E-1 4.747475E-8 6.100656E-1 9.059404E-1 4.150590E-1 4.797980E-8 6.100656E-1 9.059404E-1 4.150590E-1 4.848485E-8 6.100656E-1 9.059404E-1 4.150590E-1 4.898990E-8 6.100656E-1 9.059404E-1 4.150590E-1 4.949495E-8 6.100656E-1 9.059403E-1 4.150590E-1 5.000000E-8 6.100656E-1 9.059403E-1 4.150590E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.096749E+0 6.123695E-1 1.510536E+0 5.050505E-10 1.096667E+0 6.123452E-1 1.510413E+0 1.010101E-9 1.096628E+0 6.123220E-1 1.510411E+0 1.515152E-9 1.096600E+0 6.122843E-1 1.510387E+0 2.020202E-9 1.096533E+0 6.122569E-1 1.510219E+0 2.525253E-9 1.096367E+0 6.121962E-1 1.509918E+0 3.030303E-9 1.095725E+0 6.120884E-1 1.509237E+0 3.535354E-9 1.094850E+0 6.115670E-1 1.516899E+0 4.040404E-9 1.100657E+0 6.109109E-1 1.296186E+0 4.545455E-9 1.123215E+0 6.104633E-1 3.072856E-1 5.050505E-9 1.046361E+0 6.114636E-1 4.535629E-3 5.555556E-9 5.803376E-1 6.192518E-1 1.808038E-3 6.060606E-9 1.189532E-1 6.338303E-1 9.398670E-4 6.565657E-9 1.204382E-2 6.520230E-1 4.781889E-4 7.070707E-9 4.061676E-3 6.299367E-1 2.429534E-4 7.575758E-9 1.837974E-3 4.788154E-1 1.299641E-4 8.080808E-9 9.514674E-4 2.567391E-1 7.411891E-5 8.585859E-9 5.390471E-4 8.575323E-2 4.623466E-5 9.090909E-9 3.129903E-4 2.544295E-2 3.104068E-5 9.595960E-9 1.887231E-4 1.110778E-2 2.244824E-5 1.010101E-8 1.166725E-4 5.806862E-3 1.699380E-5 1.060606E-8 7.607473E-5 3.260552E-3 1.335974E-5 1.111111E-8 5.182483E-5 1.913016E-3 1.069717E-5 1.161616E-8 3.751664E-5 1.195187E-3 8.689039E-6 1.212121E-8 2.852240E-5 7.691872E-4 7.098943E-6 1.262626E-8 2.276678E-5 5.094862E-4 5.829231E-6 1.313131E-8 1.881715E-5 3.419408E-4 4.793359E-6 1.363636E-8 1.599329E-5 2.333667E-4 3.948597E-6 1.414141E-8 1.384366E-5 1.611493E-4 3.253256E-6 1.464646E-8 1.213875E-5 1.130942E-4 2.681914E-6 1.515152E-8 1.073085E-5 8.070020E-5 2.210901E-6 1.565657E-8 9.536708E-6 5.876072E-5 1.822659E-6 1.616162E-8 8.504477E-6 4.380573E-5 1.502848E-6 1.666667E-8 7.598962E-6 3.348270E-5 1.238750E-6 1.717172E-8 6.799828E-6 2.633069E-5 1.021524E-6 1.767677E-8 6.088236E-6 2.126209E-5 8.418727E-7 1.818182E-8 5.455100E-6 1.765511E-5 6.943509E-7 1.868687E-8 4.887656E-6 1.500088E-5 5.721699E-7 1.919192E-8 4.381417E-6 1.303406E-5 -5.638330E-21 1.969697E-8 3.926352E-6 1.151402E-5 0.0 2.020202E-8 3.520198E-6 1.032789E-5 0.0 2.070707E-8 3.154725E-6 9.360940E-6 0.0 2.121212E-8 2.828289E-6 8.563031E-6 0.0 2.171717E-8 2.534663E-6 7.880939E-6 0.0 2.222222E-8 2.272165E-6 7.290807E-6 0.0 2.272727E-8 2.036255E-6 6.767807E-6 0.0 2.323232E-8 1.825185E-6 6.300024E-6 0.0 2.373737E-8 1.635672E-6 5.875448E-6 0.0 2.424242E-8 1.465985E-6 5.487712E-6 0.0 2.474747E-8 1.313773E-6 5.130759E-6 0.0 2.525253E-8 1.177382E-6 4.800789E-6 0.0 2.575758E-8 1.055158E-6 4.494605E-6 0.0 2.626263E-8 9.455491E-7 4.209591E-6 0.0 2.676768E-8 8.474191E-7 3.944025E-6 0.0 2.727273E-8 7.593484E-7 3.695822E-6 0.0 2.777778E-8 6.805747E-7 3.464081E-6 0.0 2.828283E-8 6.098188E-7 3.246967E-6 0.0 2.878788E-8 5.465922E-7 3.044076E-6 0.0 2.929293E-8 1.805421E-8 2.853697E-6 0.0 2.979798E-8 0.0 2.675737E-6 0.0 3.030303E-8 0.0 2.508601E-6 0.0 3.080808E-8 0.0 2.352328E-6 0.0 3.131313E-8 0.0 2.205531E-6 0.0 3.181818E-8 0.0 2.068178E-6 0.0 3.232323E-8 0.0 1.939196E-6 0.0 3.282828E-8 0.0 1.818431E-6 0.0 3.333333E-8 0.0 1.705076E-6 0.0 3.383838E-8 0.0 1.598880E-6 0.0 3.434343E-8 0.0 1.499246E-6 0.0 3.484848E-8 0.0 1.405855E-6 0.0 3.535354E-8 0.0 1.318274E-6 0.0 3.585859E-8 0.0 1.236138E-6 0.0 3.636364E-8 0.0 1.159154E-6 0.0 3.686869E-8 0.0 1.086919E-6 0.0 3.737374E-8 0.0 1.019247E-6 0.0 3.787879E-8 0.0 9.557158E-7 0.0 3.838384E-8 0.0 8.962312E-7 0.0 3.888889E-8 0.0 8.403634E-7 0.0 3.939394E-8 0.0 7.880785E-7 0.0 3.989899E-8 0.0 7.389435E-7 0.0 4.040404E-8 0.0 6.929861E-7 0.0 4.090909E-8 0.0 6.497971E-7 0.0 4.141414E-8 0.0 6.093848E-7 0.0 4.191919E-8 0.0 5.714252E-7 0.0 4.242424E-8 0.0 5.358857E-7 0.0 4.292929E-8 0.0 4.305032E-7 0.0 4.343434E-8 0.0 0.0 0.0 4.393939E-8 0.0 0.0 0.0 4.444444E-8 0.0 0.0 0.0 4.494949E-8 0.0 0.0 0.0 4.545455E-8 0.0 0.0 0.0 4.595960E-8 0.0 0.0 0.0 4.646465E-8 0.0 0.0 0.0 4.696970E-8 0.0 0.0 0.0 4.747475E-8 0.0 0.0 0.0 4.797980E-8 0.0 0.0 0.0 4.848485E-8 0.0 0.0 0.0 4.898990E-8 0.0 0.0 0.0 4.949495E-8 0.0 0.0 0.0 5.000000E-8 0.0 0.0 0.0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 5.050505E-10 -1.189792E-6 5.088804E-6 -1.380569E-6 1.010101E-9 0.0 -4.470707E-6 7.040990E-7 1.515152E-9 -6.801296E-6 -6.275261E-6 -9.669131E-6 2.020202E-9 -2.306320E-5 -2.267974E-5 -1.873472E-5 2.525253E-9 -3.744866E-5 -3.281389E-5 4.172840E-4 3.030303E-9 4.462181E-4 -6.986258E-5 -6.125362E-4 3.535354E-9 1.554890E-3 3.072036E-5 -4.471424E-2 4.040404E-9 -5.075277E-3 1.060397E-3 1.865781E-1 4.545455E-9 -3.234614E-2 1.257365E-3 8.956836E-1 5.050505E-9 -2.569547E-2 6.349062E-4 1.324377E+0 5.555556E-9 1.531947E-1 -3.390456E-3 1.455139E+0 6.060606E-9 4.937927E-1 -1.320084E-2 1.490350E+0 6.565657E-9 7.534737E-1 -2.320796E-2 1.502638E+0 7.070707E-9 9.126680E-1 -1.583780E-2 1.507402E+0 7.575758E-9 9.997687E-1 -8.491962E-3 1.509254E+0 8.080808E-9 1.046061E+0 5.203176E-2 1.510003E+0 8.585859E-9 1.069782E+0 1.741208E-1 1.510300E+0 9.090909E-9 1.082433E+0 2.957972E-1 1.510425E+0 9.595960E-9 1.089000E+0 3.914567E-1 1.510476E+0 1.010101E-8 1.092583E+0 4.622982E-1 1.510500E+0 1.060606E-8 1.094460E+0 5.113585E-1 1.510512E+0 1.111111E-8 1.095494E+0 5.453422E-1 1.510518E+0 1.161616E-8 1.096043E+0 5.679104E-1 1.510522E+0 1.212121E-8 1.096347E+0 5.831087E-1 1.510525E+0 1.262626E-8 1.096510E+0 5.930674E-1 1.510527E+0 1.313131E-8 1.096602E+0 5.996902E-1 1.510529E+0 1.363636E-8 1.096653E+0 6.040173E-1 1.510530E+0 1.414141E-8 1.096683E+0 6.068758E-1 1.510531E+0 1.464646E-8 1.096701E+0 6.087459E-1 1.510532E+0 1.515152E-8 1.096712E+0 6.099761E-1 1.510533E+0 1.565657E-8 1.096719E+0 6.107836E-1 1.510533E+0 1.616162E-8 1.096724E+0 6.113134E-1 1.510534E+0 1.666667E-8 1.096727E+0 6.116629E-1 1.510534E+0 1.717172E-8 1.096730E+0 6.118918E-1 1.510534E+0 1.767677E-8 1.096733E+0 6.120439E-1 1.510535E+0 1.818182E-8 1.096734E+0 6.121437E-1 1.510535E+0 1.868687E-8 1.096736E+0 6.122106E-1 1.510535E+0 1.919192E-8 1.096738E+0 6.122548E-1 1.510535E+0 1.969697E-8 1.096739E+0 6.122849E-1 1.510535E+0 2.020202E-8 1.096740E+0 6.123050E-1 1.510536E+0 2.070707E-8 1.096741E+0 6.123190E-1 1.510536E+0 2.121212E-8 1.096742E+0 6.123286E-1 1.510536E+0 2.171717E-8 1.096742E+0 6.123356E-1 1.510536E+0 2.222222E-8 1.096743E+0 6.123406E-1 1.510536E+0 2.272727E-8 1.096744E+0 6.123444E-1 1.510536E+0 2.323232E-8 1.096744E+0 6.123472E-1 1.510536E+0 2.373737E-8 1.096745E+0 6.123495E-1 1.510536E+0 2.424242E-8 1.096745E+0 6.123514E-1 1.510536E+0 2.474747E-8 1.096745E+0 6.123529E-1 1.510536E+0 2.525253E-8 1.096746E+0 6.123543E-1 1.510536E+0 2.575758E-8 1.096746E+0 6.123554E-1 1.510536E+0 2.626263E-8 1.096746E+0 6.123564E-1 1.510536E+0 2.676768E-8 1.096747E+0 6.123574E-1 1.510536E+0 2.727273E-8 1.096747E+0 6.123582E-1 1.510536E+0 2.777778E-8 1.096747E+0 6.123590E-1 1.510536E+0 2.828283E-8 1.096747E+0 6.123597E-1 1.510536E+0 2.878788E-8 1.096747E+0 6.123603E-1 1.510536E+0 2.929293E-8 1.096747E+0 6.123609E-1 1.510536E+0 2.979798E-8 1.096748E+0 6.123615E-1 1.510536E+0 3.030303E-8 1.096748E+0 6.123620E-1 1.510536E+0 3.080808E-8 1.096748E+0 6.123624E-1 1.510536E+0 3.131313E-8 1.096748E+0 6.123629E-1 1.510536E+0 3.181818E-8 1.096748E+0 6.123633E-1 1.510536E+0 3.232323E-8 1.096748E+0 6.123637E-1 1.510536E+0 3.282828E-8 1.096748E+0 6.123640E-1 1.510536E+0 3.333333E-8 1.096748E+0 6.123644E-1 1.510536E+0 3.383838E-8 1.096748E+0 6.123647E-1 1.510536E+0 3.434343E-8 1.096748E+0 6.123650E-1 1.510536E+0 3.484848E-8 1.096748E+0 6.123652E-1 1.510536E+0 3.535354E-8 1.096748E+0 6.123655E-1 1.510536E+0 3.585859E-8 1.096748E+0 6.123657E-1 1.510536E+0 3.636364E-8 1.096748E+0 6.123660E-1 1.510536E+0 3.686869E-8 1.096748E+0 6.123662E-1 1.510536E+0 3.737374E-8 1.096748E+0 6.123664E-1 1.510536E+0 3.787879E-8 1.096749E+0 6.123665E-1 1.510536E+0 3.838384E-8 1.096749E+0 6.123667E-1 1.510536E+0 3.888889E-8 1.096749E+0 6.123669E-1 1.510536E+0 3.939394E-8 1.096749E+0 6.123670E-1 1.510536E+0 3.989899E-8 1.096749E+0 6.123671E-1 1.510536E+0 4.040404E-8 1.096749E+0 6.123673E-1 1.510536E+0 4.090909E-8 1.096749E+0 6.123674E-1 1.510536E+0 4.141414E-8 1.096749E+0 6.123675E-1 1.510536E+0 4.191919E-8 1.096749E+0 6.123676E-1 1.510536E+0 4.242424E-8 1.096749E+0 6.123677E-1 1.510536E+0 4.292929E-8 1.096749E+0 6.123678E-1 1.510536E+0 4.343434E-8 1.096749E+0 6.123679E-1 1.510536E+0 4.393939E-8 1.096749E+0 6.123680E-1 1.510536E+0 4.444444E-8 1.096749E+0 6.123681E-1 1.510536E+0 4.494949E-8 1.096749E+0 6.123681E-1 1.510536E+0 4.545455E-8 1.096749E+0 6.123682E-1 1.510536E+0 4.595960E-8 1.096749E+0 6.123683E-1 1.510536E+0 4.646465E-8 1.096749E+0 6.123683E-1 1.510536E+0 4.696970E-8 1.096749E+0 6.123684E-1 1.510536E+0 4.747475E-8 1.096749E+0 6.123684E-1 1.510536E+0 4.797980E-8 1.096749E+0 6.123685E-1 1.510536E+0 4.848485E-8 1.096749E+0 6.123685E-1 1.510536E+0 4.898990E-8 1.096749E+0 6.123686E-1 1.510536E+0 4.949495E-8 1.096749E+0 6.123686E-1 1.510536E+0 5.000000E-8 1.096749E+0 6.123687E-1 1.510536E+0 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 6.100655E-1 9.059399E-1 4.150590E-1 5.050505E-10 6.099776E-1 9.058441E-1 4.150203E-1 1.010101E-9 6.099283E-1 9.057006E-1 4.150075E-1 1.515152E-9 6.099260E-1 9.056933E-1 4.149999E-1 2.020202E-9 6.099986E-1 9.057533E-1 4.150590E-1 2.525253E-9 6.102763E-1 9.060263E-1 4.155769E-1 3.030303E-9 6.112638E-1 9.065286E-1 4.191730E-1 3.535354E-9 6.045432E-1 9.076222E-1 1.261905E+0 4.040404E-9 6.506527E-1 9.076454E-1 1.851798E+0 4.545455E-9 1.378484E+0 8.947463E-1 1.936206E+0 5.050505E-9 1.728802E+0 8.717151E-1 1.945455E+0 5.555556E-9 1.762889E+0 9.047704E-1 1.948419E+0 6.060606E-9 1.783289E+0 1.209564E+0 1.949439E+0 6.565657E-9 1.792506E+0 1.559419E+0 1.949788E+0 7.070707E-9 1.796433E+0 1.621920E+0 1.949911E+0 7.575758E-9 1.798266E+0 1.625946E+0 1.949955E+0 8.080808E-9 1.799157E+0 1.626725E+0 1.949973E+0 8.585859E-9 1.799579E+0 1.633100E+0 1.949981E+0 9.090909E-9 1.799787E+0 1.639341E+0 1.949985E+0 9.595960E-9 1.799885E+0 1.643289E+0 1.949988E+0 1.010101E-8 1.799935E+0 1.645812E+0 1.949990E+0 1.060606E-8 1.799960E+0 1.647372E+0 1.949992E+0 1.111111E-8 1.799973E+0 1.648366E+0 1.949993E+0 1.161616E-8 1.799980E+0 1.648977E+0 1.949994E+0 1.212121E-8 1.799984E+0 1.649362E+0 1.949995E+0 1.262626E-8 1.799987E+0 1.649599E+0 1.949996E+0 1.313131E-8 1.799988E+0 1.649747E+0 1.949996E+0 1.363636E-8 1.799990E+0 1.649838E+0 1.949997E+0 1.414141E-8 1.799991E+0 1.649895E+0 1.949997E+0 1.464646E-8 1.799992E+0 1.649931E+0 1.949998E+0 1.515152E-8 1.799993E+0 1.649953E+0 1.949998E+0 1.565657E-8 1.799994E+0 1.649967E+0 1.949998E+0 1.616162E-8 1.799994E+0 1.649976E+0 1.949998E+0 1.666667E-8 1.799995E+0 1.649982E+0 1.949998E+0 1.717172E-8 1.799995E+0 1.649985E+0 1.949999E+0 1.767677E-8 1.799996E+0 1.649988E+0 1.949999E+0 1.818182E-8 1.799996E+0 1.649990E+0 1.949999E+0 1.868687E-8 1.799997E+0 1.649991E+0 1.949999E+0 1.919192E-8 1.799997E+0 1.649992E+0 1.949999E+0 1.969697E-8 1.799997E+0 1.649993E+0 1.949999E+0 2.020202E-8 1.799997E+0 1.649993E+0 1.949999E+0 2.070707E-8 1.799998E+0 1.649994E+0 1.949999E+0 2.121212E-8 1.799998E+0 1.649994E+0 1.949999E+0 2.171717E-8 1.799998E+0 1.649995E+0 1.949999E+0 2.222222E-8 1.799998E+0 1.649995E+0 1.949999E+0 2.272727E-8 1.799998E+0 1.649995E+0 1.949999E+0 2.323232E-8 1.799998E+0 1.649996E+0 1.949999E+0 2.373737E-8 1.799999E+0 1.649996E+0 1.949999E+0 2.424242E-8 1.799999E+0 1.649996E+0 1.949999E+0 2.474747E-8 1.799999E+0 1.649996E+0 1.949999E+0 2.525253E-8 1.799999E+0 1.649997E+0 1.950000E+0 2.575758E-8 1.799999E+0 1.649997E+0 1.950000E+0 2.626263E-8 1.799999E+0 1.649997E+0 1.950000E+0 2.676768E-8 1.799999E+0 1.649997E+0 1.950000E+0 2.727273E-8 1.799999E+0 1.649997E+0 1.950000E+0 2.777778E-8 1.799999E+0 1.649998E+0 1.950000E+0 2.828283E-8 1.799999E+0 1.649998E+0 1.950000E+0 2.878788E-8 1.799999E+0 1.649998E+0 1.950000E+0 2.929293E-8 1.799999E+0 1.649998E+0 1.950000E+0 2.979798E-8 1.799999E+0 1.649998E+0 1.950000E+0 3.030303E-8 1.799999E+0 1.649998E+0 1.950000E+0 3.080808E-8 1.799999E+0 1.649998E+0 1.950000E+0 3.131313E-8 1.799999E+0 1.649998E+0 1.950000E+0 3.181818E-8 1.799999E+0 1.649998E+0 1.950000E+0 3.232323E-8 1.799999E+0 1.649998E+0 1.950000E+0 3.282828E-8 1.799999E+0 1.649999E+0 1.950000E+0 3.333333E-8 1.799999E+0 1.649999E+0 1.950000E+0 3.383838E-8 1.799999E+0 1.649999E+0 1.950000E+0 3.434343E-8 1.799999E+0 1.649999E+0 1.950000E+0 3.484848E-8 1.799999E+0 1.649999E+0 1.950000E+0 3.535354E-8 1.799999E+0 1.649999E+0 1.950000E+0 3.585859E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.636364E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.686869E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.737374E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.787879E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.838384E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.888889E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.939394E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.989899E-8 1.800000E+0 1.649999E+0 1.950000E+0 4.040404E-8 1.800000E+0 1.649999E+0 1.950000E+0 4.090909E-8 1.800000E+0 1.649999E+0 1.950000E+0 4.141414E-8 1.800000E+0 1.649999E+0 1.950000E+0 4.191919E-8 1.800000E+0 1.649999E+0 1.950000E+0 4.242424E-8 1.800000E+0 1.649999E+0 1.950000E+0 4.292929E-8 1.800000E+0 1.649999E+0 1.950000E+0 4.343434E-8 1.800000E+0 1.649999E+0 1.950000E+0 4.393939E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.444444E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.494949E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.545455E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.595960E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.646465E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.696970E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.747475E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.797980E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.848485E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.898990E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.949495E-8 1.800000E+0 1.650000E+0 1.950000E+0 5.000000E-8 1.800000E+0 1.650000E+0 1.950000E+0 | [Ramp] R_load=50 dV/dt_r 6.580E-1/1.276E-9 3.674E-1/1.980E-9 9.063E-1/7.291E-10 dV/dt_f 7.140E-1/1.147E-9 4.464E-1/2.023E-9 9.210E-1/5.912E-10 | |[End SZ_3S_Output | |====================================================================== [End]