| ========================================================================= | Fairchild Semiconductor Corporation | IBIS Model of NC7SZ125P5 | TinyLogic(tm) UHS 3-state BUFFER | SC70-5 Package Type | ========================================================================= | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz125p5_300.ibs | [File Rev] 1.0 | [Date] Nov 9, 2005 9:22:38 AM | [Source] SPICE to IBIS translation | [Notes] Covers Vcc range of 3.0 to 3.6 Volts | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Cont: Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2005 Fairchild Semiconductor Corp. | [Component] nc7sz125 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 30m 22m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 OEb SZ_Input 32m 1.01n 0.13p 2 a SZ_Input 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y SZ_3S_Output 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] SZ_Input Model_type Input Vinh=2.52 Vinl=0.9 C_comp 1.5p 1.5p 1.5p [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -1.550505E+0 -1.542985E+0 -1.560598E+0 -3.200000E+0 -1.483720E+0 -1.478233E+0 -1.491581E+0 -3.100000E+0 -1.416934E+0 -1.413482E+0 -1.422564E+0 -3.000000E+0 -1.350149E+0 -1.348731E+0 -1.353547E+0 -2.900000E+0 -1.283364E+0 -1.283979E+0 -1.284531E+0 -2.800000E+0 -1.216578E+0 -1.219228E+0 -1.215515E+0 -2.700000E+0 -1.149811E+0 -1.154494E+0 -1.146516E+0 -2.600000E+0 -1.083110E+0 -1.089830E+0 -1.077574E+0 -2.500000E+0 -1.016484E+0 -1.025247E+0 -1.008699E+0 -2.400000E+0 -9.499429E-1 -9.607564E-1 -9.398998E-1 -2.300000E+0 -8.834994E-1 -8.963692E-1 -8.711875E-1 -2.200000E+0 -8.171681E-1 -8.321008E-1 -8.025762E-1 -2.100000E+0 -7.509674E-1 -7.679695E-1 -7.340836E-1 -2.000000E+0 -6.849205E-1 -7.039980E-1 -6.657323E-1 -1.900000E+0 -6.190575E-1 -6.402155E-1 -5.975521E-1 -1.800000E+0 -5.534179E-1 -5.766593E-1 -5.295831E-1 -1.700000E+0 -4.880551E-1 -5.133790E-1 -4.618811E-1 -1.600000E+0 -4.230443E-1 -4.504425E-1 -3.945273E-1 -1.500000E+0 -3.584950E-1 -3.879454E-1 -3.276456E-1 -1.400000E+0 -2.945781E-1 -3.260280E-1 -2.614424E-1 -1.300000E+0 -2.315683E-1 -2.649085E-1 -1.962778E-1 -1.200000E+0 -1.699708E-1 -2.049501E-1 -1.329055E-1 -1.100000E+0 -1.108287E-1 -1.468166E-1 -7.324484E-2 -1.000000E+0 -5.677262E-2 -9.189063E-2 -2.416303E-2 -9.000000E-1 -1.604618E-2 -4.358414E-2 -5.362438E-3 -8.000000E-1 -2.295305E-3 -1.087839E-2 -3.341665E-3 -7.000000E-1 -8.282180E-4 -1.205059E-3 -2.018699E-3 -6.000000E-1 -3.563403E-4 -1.851319E-4 -6.523762E-4 -5.000000E-1 -8.319481E-5 -4.939669E-5 -8.318562E-5 -4.000000E-1 -8.491506E-6 -9.915057E-6 -5.195764E-6 -3.000000E-1 -5.176340E-7 -1.035695E-6 -1.489004E-7 -2.000000E-1 -2.065296E-8 -7.058301E-8 -2.336991E-9 -1.000000E-1 -5.978925E-10 -3.632604E-9 -2.787512E-11 4.440892E-16 1.003905E-24 3.730805E-20 1.543643E-26 1.000000E-1 1.690628E-11 1.639039E-10 2.819717E-12 2.000000E-1 2.052886E-11 1.774990E-10 5.437040E-12 3.000000E-1 2.364120E-11 1.846839E-10 8.047118E-12 4.000000E-1 2.665812E-11 1.908012E-10 1.065614E-11 5.000000E-1 2.964118E-11 1.965452E-10 1.326450E-11 6.000000E-1 3.260858E-11 2.021112E-10 1.587241E-11 7.000000E-1 3.556822E-11 2.075800E-10 1.848077E-11 8.000000E-1 3.852429E-11 2.129907E-10 2.108869E-11 9.000000E-1 4.147771E-11 2.183658E-10 2.369704E-11 1.000000E+0 4.443068E-11 2.237195E-10 2.630518E-11 1.100000E+0 4.738343E-11 2.290608E-10 2.891376E-11 1.200000E+0 5.033751E-11 2.343961E-10 3.152190E-11 1.300000E+0 5.329293E-11 2.397296E-10 3.413092E-11 1.400000E+0 5.624878E-11 2.450640E-10 3.673817E-11 1.500000E+0 5.920775E-11 2.504028E-10 3.934719E-11 1.600000E+0 6.216849E-11 2.557461E-10 4.195577E-11 1.700000E+0 6.512968E-11 2.610978E-10 4.456435E-11 1.800000E+0 6.809486E-11 2.664584E-10 4.717382E-11 1.900000E+0 7.106227E-11 2.718283E-10 4.978151E-11 2.000000E+0 7.403056E-11 2.772089E-10 5.239098E-11 2.100000E+0 7.700152E-11 2.826006E-10 5.499956E-11 2.200000E+0 7.997603E-11 2.880061E-10 5.760992E-11 2.300000E+0 8.295320E-11 2.934248E-10 6.021850E-11 2.400000E+0 8.593304E-11 2.988614E-10 6.282796E-11 2.500000E+0 8.891732E-11 3.043175E-10 6.543832E-11 2.600000E+0 9.190337E-11 3.097940E-10 6.804779E-11 2.700000E+0 9.489476E-11 3.152980E-10 7.065726E-11 2.800000E+0 9.788792E-11 3.208314E-10 7.326761E-11 2.900000E+0 1.008882E-10 3.264011E-10 7.587619E-11 3.000000E+0 1.038947E-10 3.320126E-10 7.848744E-11 3.100000E+0 1.069091E-10 3.376774E-10 8.109780E-11 3.200000E+0 1.099307E-10 3.434000E-10 8.370726E-11 3.300000E+0 1.129594E-10 3.491936E-10 8.631762E-11 | [POWER Clamp] 0.0 1.129594E-10 3.320126E-10 9.415224E-11 -1.000000E-1 1.160023E-10 3.376774E-10 9.676704E-11 -2.000000E-1 1.190532E-10 3.434000E-10 9.938006E-11 -3.000000E-1 1.221174E-10 3.491936E-10 1.019895E-10 -4.000000E-1 1.251976E-10 3.550671E-10 1.046043E-10 -5.000000E-1 1.282956E-10 3.610374E-10 1.072156E-10 -6.000000E-1 1.314149E-10 3.671143E-10 1.098321E-10 -7.000000E-1 1.345502E-10 3.733147E-10 1.124487E-10 -8.000000E-1 1.377138E-10 3.796581E-10 1.150653E-10 -9.000000E-1 1.409042E-10 3.861613E-10 1.176801E-10 -1.000000E+0 1.441194E-10 3.928413E-10 1.203002E-10 -1.100000E+0 1.473701E-10 3.997229E-10 1.229150E-10 -1.200000E+0 1.506564E-10 4.068248E-10 1.255405E-10 -1.300000E+0 1.539799E-10 4.141718E-10 1.281553E-10 -1.400000E+0 1.573497E-10 4.217888E-10 1.307789E-10 -1.500000E+0 1.607621E-10 4.296972E-10 1.334026E-10 -1.600000E+0 1.642242E-10 4.379288E-10 1.360263E-10 -1.700000E+0 1.677378E-10 4.465104E-10 1.386518E-10 -1.800000E+0 1.713083E-10 4.554685E-10 1.412825E-10 -1.900000E+0 1.749427E-10 4.648282E-10 1.439115E-10 -2.000000E+0 1.786375E-10 4.746266E-10 1.465459E-10 -2.100000E+0 1.824070E-10 4.848939E-10 1.491767E-10 -2.200000E+0 1.862457E-10 4.956639E-10 1.518128E-10 -2.300000E+0 1.901679E-10 5.069616E-10 1.544507E-10 -2.400000E+0 1.941700E-10 5.188223E-10 1.570886E-10 -2.500000E+0 1.982592E-10 5.312835E-10 1.597371E-10 -2.600000E+0 2.024425E-10 5.443788E-10 1.623786E-10 -2.700000E+0 2.067200E-10 5.581437E-10 1.650271E-10 -2.800000E+0 2.111040E-10 5.726122E-10 1.676792E-10 -2.900000E+0 2.155929E-10 5.878214E-10 1.703313E-10 -3.000000E+0 2.201919E-10 6.038032E-10 1.729923E-10 -3.100000E+0 2.249170E-10 6.206058E-10 1.756497E-10 -3.200000E+0 2.297611E-10 6.382592E-10 1.783160E-10 -3.300000E+0 2.347331E-10 6.568044E-10 1.809859E-10 | |[End SZ_Input | |====================================================================== | [Model] SZ_3S_Output Model_type 3-state Enable Active-Low Polarity Non-Inverting Vref=0 Cref=50p C_comp 15.5p 15.5p 15.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 1.131718E-1 7.508314E-2 1.700099E-1 -3.200000E+0 1.114993E-1 7.403064E-2 1.700987E-1 -3.100000E+0 1.099805E-1 7.276264E-2 1.729878E-1 -3.000000E+0 1.089499E-1 7.137913E-2 1.837873E-1 -2.900000E+0 1.092118E-1 6.998756E-2 4.213259E-1 -2.800000E+0 1.133661E-1 6.876134E-2 4.330575E-1 -2.700000E+0 2.814209E-1 6.813079E-2 4.349589E-1 -2.600000E+0 2.918812E-1 6.992114E-2 4.311257E-1 -2.500000E+0 2.932591E-1 1.873540E-1 4.233863E-1 -2.400000E+0 2.898842E-1 1.949437E-1 4.126365E-1 -2.300000E+0 2.834508E-1 1.952959E-1 3.991600E-1 -2.200000E+0 2.748128E-1 1.921619E-1 3.831112E-1 -2.100000E+0 2.644365E-1 1.868305E-1 3.654614E-1 -2.000000E+0 2.526016E-1 1.799281E-1 3.472330E-1 -1.900000E+0 2.396295E-1 1.718089E-1 3.287816E-1 -1.800000E+0 2.260172E-1 1.627225E-1 3.101875E-1 -1.700000E+0 2.121653E-1 1.529505E-1 2.914664E-1 -1.600000E+0 1.982361E-1 1.428305E-1 2.726226E-1 -1.500000E+0 1.842789E-1 1.326117E-1 2.536618E-1 -1.400000E+0 1.703102E-1 1.224027E-1 2.345934E-1 -1.300000E+0 1.563408E-1 1.122400E-1 2.154408E-1 -1.200000E+0 1.423849E-1 1.021375E-1 1.962658E-1 -1.100000E+0 1.284675E-1 9.210616E-2 1.772341E-1 -1.000000E+0 1.146384E-1 8.216084E-2 1.589183E-1 -9.000000E-1 1.010264E-1 7.232640E-2 1.426344E-1 -8.000000E-1 8.801216E-2 6.265205E-2 1.271311E-1 -7.000000E-1 7.626459E-2 5.326501E-2 1.115231E-1 -6.000000E-1 6.511987E-2 4.448175E-2 9.578815E-2 -5.000000E-1 5.404297E-2 3.651715E-2 7.994392E-2 -4.000000E-1 4.301438E-2 2.888482E-2 6.401179E-2 -3.000000E-1 3.206007E-2 2.139728E-2 4.801727E-2 -2.000000E-1 2.121245E-2 1.406465E-2 3.199093E-2 -1.000000E-1 1.051020E-2 6.919016E-3 1.596993E-2 0.0 1.750925E-10 1.343417E-10 9.970028E-11 10.000000E-2 -1.014723E-2 -6.609098E-3 -1.555429E-2 2.000000E-1 -1.979470E-2 -1.285431E-2 -3.036117E-2 3.000000E-1 -2.893972E-2 -1.873400E-2 -4.441670E-2 4.000000E-1 -3.757992E-2 -2.424670E-2 -5.771776E-2 5.000000E-1 -4.571325E-2 -2.939112E-2 -7.026207E-2 6.000000E-1 -5.333807E-2 -3.416617E-2 -8.204816E-2 7.000000E-1 -6.045313E-2 -3.857107E-2 -9.307531E-2 8.000000E-1 -6.705768E-2 -4.260538E-2 -1.033435E-1 9.000000E-1 -7.315157E-2 -4.626918E-2 -1.128532E-1 1.000000E+0 -7.873545E-2 -4.956340E-2 -1.216050E-1 1.100000E+0 -8.381109E-2 -5.249030E-2 -1.295996E-1 1.200000E+0 -8.838198E-2 -5.505447E-2 -1.368366E-1 1.300000E+0 -9.245439E-2 -5.726465E-2 -1.433149E-1 1.400000E+0 -9.603925E-2 -5.913668E-2 -1.490335E-1 1.500000E+0 -9.915511E-2 -6.069738E-2 -1.539974E-1 1.600000E+0 -1.018318E-1 -6.198705E-2 -1.582291E-1 1.700000E+0 -1.041128E-1 -6.305611E-2 -1.617811E-1 1.800000E+0 -1.060524E-1 -6.395549E-2 -1.647366E-1 1.900000E+0 -1.077090E-1 -6.472757E-2 -1.671950E-1 2.000000E+0 -1.091361E-1 -6.540331E-2 -1.692540E-1 2.100000E+0 -1.103785E-1 -6.600418E-2 -1.709979E-1 2.200000E+0 -1.114720E-1 -6.654516E-2 -1.724941E-1 2.300000E+0 -1.124441E-1 -6.703700E-2 -1.737950E-1 2.400000E+0 -1.133165E-1 -6.748772E-2 -1.749408E-1 2.500000E+0 -1.141060E-1 -6.790349E-2 -1.759618E-1 2.600000E+0 -1.148258E-1 -6.828923E-2 -1.768815E-1 2.700000E+0 -1.154867E-1 -6.864888E-2 -1.777181E-1 2.800000E+0 -1.160972E-1 -6.898569E-2 -1.784858E-1 2.900000E+0 -1.166644E-1 -6.930240E-2 -1.791958E-1 3.000000E+0 -1.171940E-1 -6.960126E-2 -1.798570E-1 3.100000E+0 -1.176907E-1 -6.988425E-2 -1.804766E-1 3.200000E+0 -1.181587E-1 -7.015301E-2 -1.810607E-1 3.300000E+0 -1.186014E-1 -7.040899E-2 -1.816139E-1 3.400000E+0 -1.190215E-1 -7.065343E-2 -1.821403E-1 3.500000E+0 -1.194216E-1 -7.088743E-2 -1.826434E-1 3.600000E+0 -1.198037E-1 -7.111195E-2 -1.831259E-1 3.700000E+0 -1.201698E-1 -7.132785E-2 -1.835902E-1 3.800000E+0 -1.205215E-1 -7.153589E-2 -1.840386E-1 3.900000E+0 -1.208601E-1 -7.173678E-2 -1.844728E-1 4.000000E+0 -1.211870E-1 -7.193114E-2 -1.848945E-1 4.100000E+0 -1.215033E-1 -7.211957E-2 -1.853052E-1 4.200000E+0 -1.218102E-1 -7.230266E-2 -1.857064E-1 4.300000E+0 -1.221086E-1 -7.248092E-2 -1.860994E-1 4.400000E+0 -1.223995E-1 -7.265490E-2 -1.864856E-1 4.500000E+0 -1.226839E-1 -7.282512E-2 -1.868662E-1 4.600000E+0 -1.229627E-1 -7.299211E-2 -1.872426E-1 4.700000E+0 -1.232368E-1 -7.315640E-2 -1.876162E-1 4.800000E+0 -1.235073E-1 -7.331860E-2 -1.879884E-1 4.900000E+0 -1.237750E-1 -7.347910E-2 -1.883605E-1 5.000000E+0 -1.240409E-1 -7.363880E-2 -1.887343E-1 5.100000E+0 -1.243063E-1 -7.379800E-2 -1.891112E-1 5.200000E+0 -1.245721E-1 -7.395750E-2 -1.894930E-1 5.300000E+0 -1.248395E-1 -7.411790E-2 -1.898813E-1 5.400000E+0 -1.251095E-1 -7.428000E-2 -1.902782E-1 5.500000E+0 -1.253835E-1 -7.444440E-2 -1.906853E-1 5.600000E+0 -1.256626E-1 -7.461170E-2 -1.911046E-1 5.700000E+0 -1.259482E-1 -7.478280E-2 -1.915381E-1 5.800000E+0 -1.262416E-1 -7.495860E-2 -1.919879E-1 5.900000E+0 -1.265441E-1 -7.513960E-2 -1.924560E-1 6.000000E+0 -1.268570E-1 -7.532660E-2 -1.929507E-1 6.100000E+0 -1.271825E-1 -7.552050E-2 -1.934705E-1 6.200000E+0 -1.275232E-1 -7.572280E-2 -1.940164E-1 6.300000E+0 -1.278791E-1 -7.593380E-2 -1.945907E-1 6.400000E+0 -1.282513E-1 -7.615430E-2 -1.951957E-1 6.500000E+0 -1.286417E-1 -7.638500E-2 -1.958336E-1 6.600000E+0 -1.290515E-1 -7.662670E-2 -1.965068E-1 | [Pulldown] -3.300000E+0 -1.009100E-3 -9.391000E-4 -9.602000E-4 -3.200000E+0 -1.035000E-3 -9.566000E-4 -9.930000E-4 -3.100000E+0 -1.061000E-3 -9.741000E-4 -1.026100E-3 -3.000000E+0 -1.087200E-3 -9.917000E-4 -1.059600E-3 -2.900000E+0 -1.118300E-3 -1.009300E-3 -1.116400E-3 -2.800000E+0 -1.197400E-3 -1.054900E-3 -1.217900E-3 -2.700000E+0 -1.297600E-3 -1.132700E-3 -1.334000E-3 -2.600000E+0 -1.409900E-3 -1.219400E-3 -1.465500E-3 -2.500000E+0 -1.536700E-3 -1.316400E-3 -1.615800E-3 -2.400000E+0 -1.681100E-3 -1.425600E-3 -1.788900E-3 -2.300000E+0 -1.846600E-3 -1.549500E-3 -1.990500E-3 -2.200000E+0 -2.038500E-3 -1.691300E-3 -2.227800E-3 -2.100000E+0 -2.263600E-3 -1.855100E-3 -2.511500E-3 -2.000000E+0 -2.531200E-3 -2.046600E-3 -2.856300E-3 -1.900000E+0 -2.854600E-3 -2.273700E-3 -3.284600E-3 -1.800000E+0 -3.253900E-3 -2.547400E-3 -3.830600E-3 -1.700000E+0 -3.759070E-3 -2.883900E-3 -4.550350E-3 -1.600000E+0 -4.418950E-3 -3.308010E-3 -5.542230E-3 -1.500000E+0 -5.317080E-3 -3.859130E-3 -7.004620E-3 -1.400000E+0 -6.613420E-3 -4.604260E-3 -9.334050E-3 -1.300000E+0 -8.627260E-3 -5.665670E-3 -1.363520E-2 -1.200000E+0 -1.213999E-2 -7.289180E-3 -2.364157E-2 -1.100000E+0 -1.940725E-2 -1.003361E-2 -5.137531E-2 -1.000000E+0 -3.697807E-2 -1.535710E-2 -8.836832E-2 -9.000000E-1 -6.353263E-2 -2.689553E-2 -9.844660E-2 -8.000000E-1 -7.070378E-2 -4.367926E-2 -9.179762E-2 -7.000000E-1 -6.487020E-2 -4.755259E-2 -8.331147E-2 -6.000000E-1 -5.708145E-2 -4.258364E-2 -7.351582E-2 -5.000000E-1 -4.833092E-2 -3.603784E-2 -6.233655E-2 -4.000000E-1 -3.901274E-2 -2.903413E-2 -5.037890E-2 -3.000000E-1 -2.944154E-2 -2.185012E-2 -3.809588E-2 -2.000000E-1 -1.971823E-2 -1.458100E-2 -2.558302E-2 -1.000000E-1 -9.889601E-3 -7.280341E-3 -1.287388E-2 4.440892E-16 2.633859E-11 -9.063960E-12 6.000000E-17 1.000000E-1 9.636573E-3 7.015564E-3 1.266264E-2 2.000000E-1 1.873403E-2 1.355812E-2 2.475267E-2 3.000000E-1 2.728636E-2 1.962597E-2 3.625814E-2 4.000000E-1 3.528798E-2 2.521777E-2 4.716735E-2 5.000000E-1 4.273365E-2 3.033250E-2 5.746883E-2 6.000000E-1 4.961855E-2 3.496952E-2 6.715135E-2 7.000000E-1 5.593819E-2 3.912863E-2 7.620374E-2 8.000000E-1 6.168836E-2 4.281023E-2 8.461470E-2 9.000000E-1 6.686497E-2 4.601559E-2 9.237216E-2 1.000000E+0 7.146371E-2 4.874767E-2 9.946230E-2 1.100000E+0 7.547942E-2 5.101316E-2 1.058672E-1 1.200000E+0 7.890569E-2 5.282776E-2 1.115607E-1 1.300000E+0 8.173691E-2 5.422669E-2 1.165022E-1 1.400000E+0 8.398135E-2 5.527402E-2 1.206360E-1 1.500000E+0 8.568781E-2 5.605310E-2 1.239193E-1 1.600000E+0 8.695491E-2 5.664173E-2 1.263890E-1 1.700000E+0 8.789825E-2 5.709813E-2 1.281869E-1 1.800000E+0 8.861499E-2 5.746175E-2 1.294949E-1 1.900000E+0 8.917429E-2 5.775874E-2 1.304669E-1 2.000000E+0 8.962251E-2 5.800661E-2 1.312108E-1 2.100000E+0 8.999047E-2 5.821737E-2 1.317976E-1 2.200000E+0 9.029902E-2 5.839947E-2 1.322731E-1 2.300000E+0 9.056253E-2 5.855901E-2 1.326680E-1 2.400000E+0 9.079121E-2 5.870049E-2 1.330028E-1 2.500000E+0 9.099242E-2 5.882729E-2 1.332917E-1 2.600000E+0 9.117163E-2 5.894200E-2 1.335451E-1 2.700000E+0 9.133295E-2 5.904664E-2 1.337703E-1 2.800000E+0 9.147954E-2 5.914282E-2 1.339728E-1 2.900000E+0 9.161386E-2 5.923181E-2 1.341568E-1 3.000000E+0 9.173787E-2 5.931466E-2 1.343256E-1 3.100000E+0 9.185315E-2 5.939224E-2 1.344817E-1 3.200000E+0 9.196100E-2 5.946531E-2 1.346271E-1 3.300000E+0 9.206254E-2 5.953469E-2 1.347634E-1 3.400000E+0 9.215874E-2 5.960436E-2 1.348922E-1 3.500000E+0 9.225053E-2 5.974424E-2 1.350147E-1 3.600000E+0 9.233883E-2 6.054101E-2 1.351321E-1 3.700000E+0 9.242465E-2 6.239288E-2 1.352456E-1 3.800000E+0 9.251030E-2 6.473922E-2 1.353566E-1 3.900000E+0 9.263075E-2 6.730336E-2 1.354665E-1 4.000000E+0 9.341542E-2 6.998621E-2 1.355771E-1 4.100000E+0 9.617736E-2 7.274849E-2 1.356904E-1 4.200000E+0 9.991253E-2 7.557073E-2 1.358113E-1 4.300000E+0 1.039767E-1 7.844227E-2 1.359824E-1 4.400000E+0 1.081836E-1 8.135658E-2 1.367814E-1 4.500000E+0 1.124702E-1 8.430846E-2 1.409738E-1 4.600000E+0 1.168086E-1 8.728970E-2 1.471576E-1 4.700000E+0 1.211855E-1 9.028511E-2 1.537832E-1 4.800000E+0 1.255940E-1 9.327853E-2 1.605270E-1 4.900000E+0 1.300302E-1 9.626118E-2 1.673029E-1 5.000000E+0 1.344871E-1 9.922923E-2 1.740796E-1 5.100000E+0 1.389466E-1 1.021796E-1 1.808460E-1 5.200000E+0 1.433872E-1 1.051089E-1 1.876004E-1 5.300000E+0 1.478017E-1 1.080131E-1 1.943450E-1 5.400000E+0 1.521908E-1 1.108880E-1 2.010823E-1 5.500000E+0 1.565553E-1 1.137283E-1 2.078019E-1 5.600000E+0 1.608953E-1 1.165277E-1 2.144627E-1 5.700000E+0 1.652100E-1 1.192783E-1 2.210448E-1 5.800000E+0 1.694984E-1 1.219697E-1 2.275681E-1 5.900000E+0 1.737589E-1 1.245881E-1 2.340485E-1 6.000000E+0 1.779889E-1 1.271142E-1 2.404943E-1 6.100000E+0 1.821849E-1 1.295205E-1 2.469110E-1 6.200000E+0 1.863413E-1 1.317657E-1 2.533029E-1 6.300000E+0 1.904504E-1 1.337832E-1 2.596729E-1 6.400000E+0 1.945012E-1 1.354550E-1 2.660232E-1 6.500000E+0 1.984781E-1 1.365316E-1 2.723555E-1 6.600000E+0 2.023585E-1 1.362571E-1 2.786705E-1 | [GND Clamp] -3.300000E+0 -3.107454E+0 -3.093096E+0 -3.126719E+0 -3.200000E+0 -2.973852E+0 -2.963567E+0 -2.988654E+0 -3.100000E+0 -2.840251E+0 -2.834037E+0 -2.850588E+0 -3.000000E+0 -2.706648E+0 -2.704508E+0 -2.712521E+0 -2.900000E+0 -2.573046E+0 -2.574978E+0 -2.574454E+0 -2.800000E+0 -2.439447E+0 -2.445449E+0 -2.436400E+0 -2.700000E+0 -2.305916E+0 -2.315976E+0 -2.298414E+0 -2.600000E+0 -2.172516E+0 -2.186646E+0 -2.160544E+0 -2.500000E+0 -2.039267E+0 -2.057476E+0 -2.022807E+0 -2.400000E+0 -1.906187E+0 -1.928489E+0 -1.885220E+0 -2.300000E+0 -1.773302E+0 -1.799709E+0 -1.747807E+0 -2.200000E+0 -1.640640E+0 -1.671164E+0 -1.610595E+0 -2.100000E+0 -1.508238E+0 -1.542892E+0 -1.473621E+0 -2.000000E+0 -1.376142E+0 -1.414937E+0 -1.336928E+0 -1.900000E+0 -1.244412E+0 -1.287357E+0 -1.200578E+0 -1.800000E+0 -1.113127E+0 -1.160227E+0 -1.064649E+0 -1.700000E+0 -9.823925E-1 -1.033644E+0 -9.292545E-1 -1.600000E+0 -8.523580E-1 -9.077428E-1 -7.945564E-1 -1.500000E+0 -7.232408E-1 -7.827119E-1 -6.608031E-1 -1.400000E+0 -5.953798E-1 -6.588283E-1 -5.284082E-1 -1.300000E+0 -4.693182E-1 -5.365206E-1 -3.980929E-1 -1.200000E+0 -3.460528E-1 -4.165004E-1 -2.713656E-1 -1.100000E+0 -2.276323E-1 -3.000625E-1 -1.520572E-1 -1.000000E+0 -1.191822E-1 -1.898853E-1 -5.373124E-2 -9.000000E-1 -3.658377E-2 -9.251460E-2 -1.442128E-2 -8.000000E-1 -6.790645E-3 -2.515456E-2 -8.290750E-3 -7.000000E-1 -2.486533E-3 -3.546948E-3 -4.335354E-3 -6.000000E-1 -8.737919E-4 -6.455795E-4 -1.313322E-3 -5.000000E-1 -1.709415E-4 -1.307231E-4 -1.665154E-4 -4.000000E-1 -1.698583E-5 -2.021847E-5 -1.039242E-5 -3.000000E-1 -1.035153E-6 -2.010732E-6 -2.980116E-7 -2.000000E-1 -4.148741E-8 -1.384171E-7 -4.878889E-9 -1.000000E-1 -1.379029E-9 -7.334412E-9 -2.553735E-10 4.440892E-16 -1.782301E-10 -1.757264E-10 -1.944000E-10 1.000000E-1 -1.392158E-10 1.530942E-10 -1.835307E-10 2.000000E-1 -1.267961E-10 1.853472E-10 -1.730283E-10 3.000000E-1 -1.154708E-10 2.050884E-10 -1.625612E-10 4.000000E-1 -1.040688E-10 2.223983E-10 -1.520896E-10 5.000000E-1 -9.315478E-11 2.392811E-10 -1.416205E-10 6.000000E-1 -8.199893E-11 2.556419E-10 -1.311527E-10 7.000000E-1 -7.087109E-11 2.718695E-10 -1.206857E-10 8.000000E-1 -5.978471E-11 2.878109E-10 -1.102192E-10 9.000000E-1 -4.868054E-11 3.040604E-10 -9.975323E-11 1.000000E+0 -3.759355E-11 3.201786E-10 -8.928757E-11 1.100000E+0 -2.652066E-11 3.355150E-10 -7.882225E-11 1.200000E+0 -1.545984E-11 3.514553E-10 -6.835721E-11 1.300000E+0 -4.335793E-12 3.673663E-10 -5.789245E-11 1.400000E+0 6.710373E-12 3.831340E-10 -4.742795E-11 1.500000E+0 1.774758E-11 3.989367E-10 -3.696370E-11 1.600000E+0 2.886726E-11 4.159055E-10 -2.649971E-11 1.700000E+0 3.989348E-11 4.317704E-10 -1.603596E-11 1.800000E+0 5.091159E-11 4.475561E-10 -5.572465E-12 1.900000E+0 6.202938E-11 4.634774E-10 4.890771E-12 2.000000E+0 7.303600E-11 4.791093E-10 1.535373E-11 2.100000E+0 8.415214E-11 4.948864E-10 2.581640E-11 2.200000E+0 9.514317E-11 5.123297E-10 3.627874E-11 2.300000E+0 1.062513E-10 5.280017E-10 4.674071E-11 2.400000E+0 1.172175E-10 5.435344E-10 5.720224E-11 2.500000E+0 1.283052E-10 5.594829E-10 6.766325E-11 2.600000E+0 1.392318E-10 5.764462E-10 7.812365E-11 2.700000E+0 1.521362E-10 5.914314E-10 8.858335E-11 2.800000E+0 1.634822E-10 6.096443E-10 9.904260E-11 2.900000E+0 1.763817E-10 6.267078E-10 1.095097E-10 3.000000E+0 1.678954E-10 6.757072E-10 1.204170E-10 3.100000E+0 1.779870E-10 7.326841E-10 1.353091E-10 3.200000E+0 1.946273E-10 7.552070E-10 1.124367E-10 3.300000E+0 2.278368E-10 7.764108E-10 1.262901E-10 | [POWER Clamp] 0.0 2.283344E-10 6.742825E-10 1.915868E-10 -1.000000E-1 2.960388E-10 7.311994E-10 8.827573E-10 -2.000000E-1 3.318173E-10 7.556343E-10 2.871873E-9 -3.000000E-1 3.524823E-10 7.735614E-10 4.591523E-9 -4.000000E-1 3.052999E-10 7.944171E-10 4.630548E-9 -5.000000E-1 3.172750E-10 8.164334E-10 2.701104E-10 -6.000000E-1 3.318254E-10 8.333681E-10 2.934884E-10 -7.000000E-1 3.479273E-10 8.535031E-10 3.076495E-10 -8.000000E-1 3.621037E-10 8.765029E-10 3.210663E-10 -9.000000E-1 3.784100E-10 9.002411E-10 3.345123E-10 -1.000000E+0 3.914655E-10 9.225977E-10 3.475481E-10 -1.100000E+0 4.075413E-10 9.434342E-10 3.611277E-10 -1.200000E+0 4.202615E-10 9.647580E-10 3.746802E-10 -1.300000E+0 4.365865E-10 9.889897E-10 3.875929E-10 -1.400000E+0 4.491427E-10 1.012032E-9 4.010588E-10 -1.500000E+0 4.647149E-10 1.033479E-9 4.142838E-10 -1.600000E+0 4.801191E-10 1.056958E-9 4.273753E-10 -1.700000E+0 4.968250E-10 1.085100E-9 4.404068E-10 -1.800000E+0 5.089931E-10 1.110079E-9 4.542440E-10 -1.900000E+0 5.238349E-10 1.139466E-9 4.672349E-10 -2.000000E+0 5.390283E-10 1.163844E-9 4.803898E-10 -2.100000E+0 5.549864E-10 1.192329E-9 4.940255E-10 -2.200000E+0 5.734734E-10 1.225115E-9 5.071409E-10 -2.300000E+0 5.889583E-10 1.256050E-9 5.204362E-10 -2.400000E+0 6.036840E-10 1.284295E-9 5.336820E-10 -2.500000E+0 6.183686E-10 1.317325E-9 5.467215E-10 -2.600000E+0 6.375087E-10 1.354830E-9 5.604325E-10 -2.700000E+0 6.520868E-10 1.390459E-9 5.735138E-10 -2.800000E+0 6.703440E-10 1.427928E-9 5.863668E-10 -2.900000E+0 6.847246E-10 1.466199E-9 5.999221E-10 -3.000000E+0 7.036816E-10 1.504482E-9 6.129967E-10 -3.100000E+0 7.219217E-10 1.550096E-9 6.261126E-10 -3.200000E+0 7.401048E-10 1.588782E-9 6.391329E-10 -3.300000E+0 7.581409E-10 1.637332E-9 6.523969E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.300000E+0 3.000000E+0 3.600000E+0 5.050505E-10 3.299828E+0 2.999852E+0 3.599807E+0 1.010101E-9 3.299769E+0 2.999832E+0 3.599677E+0 1.515152E-9 3.299411E+0 2.999693E+0 3.598881E+0 2.020202E-9 3.299098E+0 2.999380E+0 3.597762E+0 2.525253E-9 3.295768E+0 2.999381E+0 3.600201E+0 3.030303E-9 3.305099E+0 2.996254E+0 2.982848E+0 3.535354E-9 3.218725E+0 2.995244E+0 7.980888E-1 4.040404E-9 1.640986E+0 3.043813E+0 5.804314E-1 4.545455E-9 7.918924E-1 2.863302E+0 5.544907E-1 5.050505E-9 7.026270E-1 1.930221E+0 5.445149E-1 5.555556E-9 6.742119E-1 1.213341E+0 5.407154E-1 6.060606E-9 6.620032E-1 9.524676E-1 5.392149E-1 6.565657E-9 6.565673E-1 8.822501E-1 5.386101E-1 7.070707E-9 6.540519E-1 8.528172E-1 5.383594E-1 7.575758E-9 6.528917E-1 8.384011E-1 5.382553E-1 8.080808E-9 6.523390E-1 8.308201E-1 5.382094E-1 8.585859E-9 6.520816E-1 8.268438E-1 5.381887E-1 9.090909E-9 6.519562E-1 8.246674E-1 5.381781E-1 9.595960E-9 6.518967E-1 8.235110E-1 5.381722E-1 1.010101E-8 6.518663E-1 8.228684E-1 5.381684E-1 1.060606E-8 6.518508E-1 8.225260E-1 5.381658E-1 1.111111E-8 6.518420E-1 8.223342E-1 5.381638E-1 1.161616E-8 6.518367E-1 8.222306E-1 5.381622E-1 1.212121E-8 6.518331E-1 8.221722E-1 5.381610E-1 1.262626E-8 6.518304E-1 8.221398E-1 5.381600E-1 1.313131E-8 6.518283E-1 8.221211E-1 5.381592E-1 1.363636E-8 6.518265E-1 8.221101E-1 5.381585E-1 1.414141E-8 6.518249E-1 8.221033E-1 5.381580E-1 1.464646E-8 6.518236E-1 8.220989E-1 5.381576E-1 1.515152E-8 6.518224E-1 8.220959E-1 5.381572E-1 1.565657E-8 6.518213E-1 8.220935E-1 5.381569E-1 1.616162E-8 6.518203E-1 8.220917E-1 5.381567E-1 1.666667E-8 6.518195E-1 8.220901E-1 5.381565E-1 1.717172E-8 6.518187E-1 8.220888E-1 5.381563E-1 1.767677E-8 6.518180E-1 8.220875E-1 5.381562E-1 1.818182E-8 6.518174E-1 8.220864E-1 5.381561E-1 1.868687E-8 6.518169E-1 8.220854E-1 5.381560E-1 1.919192E-8 6.518164E-1 8.220844E-1 5.381559E-1 1.969697E-8 6.518160E-1 8.220835E-1 5.381559E-1 2.020202E-8 6.518156E-1 8.220827E-1 5.381558E-1 2.070707E-8 6.518153E-1 8.220819E-1 5.381558E-1 2.121212E-8 6.518150E-1 8.220812E-1 5.381558E-1 2.171717E-8 6.518147E-1 8.220805E-1 5.381557E-1 2.222222E-8 6.518145E-1 8.220799E-1 5.381557E-1 2.272727E-8 6.518143E-1 8.220793E-1 5.381557E-1 2.323232E-8 6.518141E-1 8.220787E-1 5.381557E-1 2.373737E-8 6.518139E-1 8.220782E-1 5.381557E-1 2.424242E-8 6.518138E-1 8.220777E-1 5.381557E-1 2.474747E-8 6.518136E-1 8.220773E-1 5.381557E-1 2.525253E-8 6.518135E-1 8.220769E-1 5.381557E-1 2.575758E-8 6.518134E-1 8.220765E-1 5.381557E-1 2.626263E-8 6.518133E-1 8.220761E-1 5.381556E-1 2.676768E-8 6.518132E-1 8.220758E-1 5.381556E-1 2.727273E-8 6.518132E-1 8.220755E-1 5.381556E-1 2.777778E-8 6.518131E-1 8.220752E-1 5.381556E-1 2.828283E-8 6.518130E-1 8.220749E-1 5.381556E-1 2.878788E-8 6.518130E-1 8.220746E-1 5.381556E-1 2.929293E-8 6.518129E-1 8.220744E-1 5.381556E-1 2.979798E-8 6.518129E-1 8.220742E-1 5.381556E-1 3.030303E-8 6.518129E-1 8.220740E-1 5.381556E-1 3.080808E-8 6.518128E-1 8.220738E-1 5.381556E-1 3.131313E-8 6.518128E-1 8.220736E-1 5.381556E-1 3.181818E-8 6.518128E-1 8.220734E-1 5.381556E-1 3.232323E-8 6.518128E-1 8.220733E-1 5.381556E-1 3.282828E-8 6.518127E-1 8.220731E-1 5.381556E-1 3.333333E-8 6.518127E-1 8.220730E-1 5.381556E-1 3.383838E-8 6.518127E-1 8.220729E-1 5.381556E-1 3.434343E-8 6.518127E-1 8.220727E-1 5.381556E-1 3.484848E-8 6.518127E-1 8.220726E-1 5.381556E-1 3.535354E-8 6.518127E-1 8.220725E-1 5.381556E-1 3.585859E-8 6.518127E-1 8.220724E-1 5.381556E-1 3.636364E-8 6.518127E-1 8.220723E-1 5.381556E-1 3.686869E-8 6.518126E-1 8.220723E-1 5.381556E-1 3.737374E-8 6.518126E-1 8.220722E-1 5.381556E-1 3.787879E-8 6.518126E-1 8.220721E-1 5.381556E-1 3.838384E-8 6.518126E-1 8.220720E-1 5.381556E-1 3.888889E-8 6.518126E-1 8.220720E-1 5.381556E-1 3.939394E-8 6.518126E-1 8.220719E-1 5.381556E-1 3.989899E-8 6.518126E-1 8.220719E-1 5.381556E-1 4.040404E-8 6.518126E-1 8.220718E-1 5.381556E-1 4.090909E-8 6.518126E-1 8.220718E-1 5.381556E-1 4.141414E-8 6.518126E-1 8.220717E-1 5.381556E-1 4.191919E-8 6.518126E-1 8.220717E-1 5.381556E-1 4.242424E-8 6.518126E-1 8.220717E-1 5.381556E-1 4.292929E-8 6.518126E-1 8.220716E-1 5.381556E-1 4.343434E-8 6.518126E-1 8.220716E-1 5.381556E-1 4.393939E-8 6.518126E-1 8.220716E-1 5.381556E-1 4.444444E-8 6.518126E-1 8.220715E-1 5.381556E-1 4.494949E-8 6.518126E-1 8.220715E-1 5.381556E-1 4.545455E-8 6.518126E-1 8.220715E-1 5.381556E-1 4.595960E-8 6.518126E-1 8.220715E-1 5.381556E-1 4.646465E-8 6.518126E-1 8.220714E-1 5.381556E-1 4.696970E-8 6.518126E-1 8.220714E-1 5.381556E-1 4.747475E-8 6.518126E-1 8.220714E-1 5.381556E-1 4.797980E-8 6.518126E-1 8.220714E-1 5.381556E-1 4.848485E-8 6.518126E-1 8.220714E-1 5.381556E-1 4.898990E-8 6.518126E-1 8.220714E-1 5.381556E-1 4.949495E-8 6.518126E-1 8.220713E-1 5.381556E-1 5.000000E-8 6.518126E-1 8.220713E-1 5.381556E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 2.692922E+0 2.175973E+0 3.157443E+0 5.050505E-10 2.692740E+0 2.175822E+0 3.157240E+0 1.010101E-9 2.692691E+0 2.175789E+0 3.157148E+0 1.515152E-9 2.692361E+0 2.175654E+0 3.156418E+0 2.020202E-9 2.691880E+0 2.175322E+0 3.155549E+0 2.525253E-9 2.690350E+0 2.174903E+0 3.138917E+0 3.030303E-9 2.674099E+0 2.174735E+0 1.084031E+0 3.535354E-9 1.460365E+0 2.180091E+0 -1.731304E-3 4.040404E-9 2.284443E-2 1.906048E+0 2.510358E-3 4.545455E-9 2.621687E-3 5.570420E-1 1.298403E-3 5.050505E-9 1.968958E-3 1.651162E-2 5.620672E-4 5.555556E-9 9.645941E-4 4.879822E-3 2.562699E-4 6.060606E-9 4.717462E-4 2.566365E-3 1.305432E-4 6.565657E-9 2.419132E-4 1.346315E-3 7.605235E-5 7.070707E-9 1.343167E-4 7.372547E-4 5.024983E-5 7.575758E-9 8.356533E-5 4.129865E-4 3.674859E-5 8.080808E-9 5.805377E-5 2.367363E-4 2.850959E-5 8.585859E-9 4.471440E-5 1.433688E-4 2.291395E-5 9.090909E-9 3.681471E-5 9.203457E-5 1.869239E-5 9.595960E-9 3.170128E-5 6.440364E-5 1.538790E-5 1.010101E-8 2.790572E-5 4.856173E-5 1.269000E-5 1.060606E-8 2.489041E-5 3.951188E-5 1.049225E-5 1.111111E-8 2.231684E-5 3.383199E-5 8.665859E-6 1.161616E-8 2.007134E-5 3.012018E-5 7.164099E-6 1.212121E-8 1.806385E-5 2.742615E-5 5.914974E-6 1.262626E-8 1.626472E-5 2.534267E-5 4.886094E-6 1.313131E-8 1.463925E-5 2.360279E-5 4.032119E-6 1.363636E-8 1.317402E-5 2.208708E-5 3.328359E-6 1.414141E-8 1.184947E-5 2.071846E-5 2.745667E-6 1.464646E-8 1.065480E-5 1.946047E-5 2.265196E-6 1.515152E-8 9.576717E-6 1.828949E-5 1.868293E-6 1.565657E-8 8.604717E-6 1.719262E-5 1.540739E-6 1.616162E-8 7.729400E-6 1.616188E-5 1.270722E-6 1.666667E-8 6.940518E-6 1.519074E-5 1.047644E-6 1.717172E-8 6.231499E-6 1.427622E-5 8.641064E-7 1.767677E-8 5.592604E-6 1.341331E-5 7.122884E-7 1.818182E-8 5.019415E-6 1.260093E-5 5.876081E-7 1.868687E-8 4.502890E-6 1.183425E-5 3.414416E-8 1.919192E-8 4.040239E-6 1.111323E-5 0.0 1.969697E-8 3.623231E-6 1.043286E-5 0.0 2.020202E-8 3.250264E-6 9.793768E-6 0.0 2.070707E-8 2.914165E-6 9.191032E-6 0.0 2.121212E-8 2.613608E-6 8.625155E-6 0.0 2.171717E-8 2.343024E-6 8.091979E-6 0.0 2.222222E-8 2.100943E-6 7.591481E-6 0.0 2.272727E-8 1.883260E-6 7.120404E-6 0.0 2.323232E-8 1.688399E-6 6.678236E-6 0.0 2.373737E-8 1.513376E-6 6.262465E-6 0.0 2.424242E-8 1.356603E-6 5.872203E-6 0.0 2.474747E-8 1.215941E-6 5.505586E-6 0.0 2.525253E-8 1.089864E-6 5.161434E-6 0.0 2.575758E-8 9.768577E-7 4.838418E-6 0.0 2.626263E-8 8.754977E-7 4.535152E-6 0.0 2.676768E-8 7.847390E-7 4.250751E-6 0.0 2.727273E-8 7.032717E-7 3.983687E-6 0.0 2.777778E-8 6.303959E-7 3.733434E-6 0.0 2.828283E-8 5.649294E-7 3.498380E-6 0.0 2.878788E-8 2.892985E-7 3.278295E-6 0.0 2.929293E-8 0.0 3.071517E-6 0.0 2.979798E-8 0.0 2.878051E-6 0.0 3.030303E-8 0.0 2.696250E-6 0.0 3.080808E-8 0.0 2.526225E-6 0.0 3.131313E-8 0.0 2.366496E-6 0.0 3.181818E-8 0.0 2.217068E-6 0.0 3.232323E-8 0.0 2.076784E-6 0.0 3.282828E-8 0.0 1.945494E-6 0.0 3.333333E-8 0.0 1.822320E-6 0.0 3.383838E-8 0.0 1.706999E-6 0.0 3.434343E-8 0.0 1.598874E-6 0.0 3.484848E-8 0.0 1.497604E-6 0.0 3.535354E-8 0.0 1.402712E-6 0.0 3.585859E-8 0.0 1.313798E-6 0.0 3.636364E-8 0.0 1.230533E-6 0.0 3.686869E-8 0.0 1.152481E-6 0.0 3.737374E-8 0.0 1.079430E-6 0.0 3.787879E-8 0.0 1.010924E-6 0.0 3.838384E-8 0.0 9.468473E-7 0.0 3.888889E-8 0.0 8.867284E-7 0.0 3.939394E-8 0.0 8.305278E-7 0.0 3.989899E-8 0.0 7.777715E-7 0.0 4.040404E-8 0.0 7.284842E-7 0.0 4.090909E-8 0.0 6.822180E-7 0.0 4.141414E-8 0.0 6.389831E-7 0.0 4.191919E-8 0.0 5.984096E-7 0.0 4.242424E-8 0.0 5.604786E-7 0.0 4.292929E-8 0.0 5.249080E-7 0.0 4.343434E-8 0.0 1.642199E-7 0.0 4.393939E-8 0.0 0.0 0.0 4.444444E-8 0.0 0.0 0.0 4.494949E-8 0.0 0.0 0.0 4.545455E-8 0.0 0.0 0.0 4.595960E-8 0.0 0.0 0.0 4.646465E-8 0.0 0.0 0.0 4.696970E-8 0.0 0.0 0.0 4.747475E-8 0.0 0.0 0.0 4.797980E-8 0.0 0.0 0.0 4.848485E-8 0.0 0.0 0.0 4.898990E-8 0.0 0.0 0.0 4.949495E-8 0.0 0.0 0.0 5.000000E-8 0.0 0.0 0.0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 5.050505E-10 -1.508629E-6 -1.986420E-6 -5.977036E-7 1.010101E-9 -6.457336E-6 -4.020909E-6 -1.226541E-5 1.515152E-9 -1.668059E-5 -1.327448E-5 -2.114986E-5 2.020202E-9 2.467224E-5 -4.519797E-5 2.841148E-4 2.525253E-9 -1.440988E-3 5.530836E-4 -2.362771E-3 3.030303E-9 -4.308097E-2 5.530833E-4 2.363990E+0 3.535354E-9 1.200739E+0 -2.984655E-2 3.073764E+0 4.040404E-9 2.433927E+0 6.408559E-2 3.135772E+0 4.545455E-9 2.628270E+0 9.368163E-1 3.151673E+0 5.050505E-9 2.669925E+0 1.718622E+0 3.155883E+0 5.555556E-9 2.684495E+0 2.025746E+0 3.157001E+0 6.060606E-9 2.689780E+0 2.112344E+0 3.157296E+0 6.565657E-9 2.691714E+0 2.146446E+0 3.157379E+0 7.070707E-9 2.692439E+0 2.161937E+0 3.157405E+0 7.575758E-9 2.692709E+0 2.169156E+0 3.157417E+0 8.080808E-9 2.692814E+0 2.172657E+0 3.157423E+0 8.585859E-9 2.692857E+0 2.174320E+0 3.157427E+0 9.090909E-9 2.692876E+0 2.175144E+0 3.157430E+0 9.595960E-9 2.692886E+0 2.175537E+0 3.157433E+0 1.010101E-8 2.692892E+0 2.175735E+0 3.157435E+0 1.060606E-8 2.692897E+0 2.175831E+0 3.157437E+0 1.111111E-8 2.692900E+0 2.175881E+0 3.157438E+0 1.161616E-8 2.692903E+0 2.175907E+0 3.157439E+0 1.212121E-8 2.692905E+0 2.175922E+0 3.157440E+0 1.262626E-8 2.692907E+0 2.175930E+0 3.157440E+0 1.313131E-8 2.692909E+0 2.175936E+0 3.157441E+0 1.363636E-8 2.692911E+0 2.175940E+0 3.157441E+0 1.414141E-8 2.692912E+0 2.175943E+0 3.157442E+0 1.464646E-8 2.692913E+0 2.175946E+0 3.157442E+0 1.515152E-8 2.692914E+0 2.175948E+0 3.157442E+0 1.565657E-8 2.692915E+0 2.175950E+0 3.157443E+0 1.616162E-8 2.692916E+0 2.175952E+0 3.157443E+0 1.666667E-8 2.692917E+0 2.175954E+0 3.157443E+0 1.717172E-8 2.692917E+0 2.175955E+0 3.157443E+0 1.767677E-8 2.692918E+0 2.175957E+0 3.157443E+0 1.818182E-8 2.692918E+0 2.175958E+0 3.157443E+0 1.868687E-8 2.692919E+0 2.175959E+0 3.157443E+0 1.919192E-8 2.692919E+0 2.175960E+0 3.157443E+0 1.969697E-8 2.692919E+0 2.175961E+0 3.157443E+0 2.020202E-8 2.692920E+0 2.175962E+0 3.157443E+0 2.070707E-8 2.692920E+0 2.175963E+0 3.157443E+0 2.121212E-8 2.692920E+0 2.175964E+0 3.157443E+0 2.171717E-8 2.692920E+0 2.175964E+0 3.157443E+0 2.222222E-8 2.692921E+0 2.175965E+0 3.157443E+0 2.272727E-8 2.692921E+0 2.175966E+0 3.157443E+0 2.323232E-8 2.692921E+0 2.175966E+0 3.157443E+0 2.373737E-8 2.692921E+0 2.175967E+0 3.157443E+0 2.424242E-8 2.692921E+0 2.175967E+0 3.157443E+0 2.474747E-8 2.692921E+0 2.175967E+0 3.157443E+0 2.525253E-8 2.692921E+0 2.175968E+0 3.157443E+0 2.575758E-8 2.692922E+0 2.175968E+0 3.157443E+0 2.626263E-8 2.692922E+0 2.175969E+0 3.157443E+0 2.676768E-8 2.692922E+0 2.175969E+0 3.157443E+0 2.727273E-8 2.692922E+0 2.175969E+0 3.157443E+0 2.777778E-8 2.692922E+0 2.175969E+0 3.157443E+0 2.828283E-8 2.692922E+0 2.175970E+0 3.157443E+0 2.878788E-8 2.692922E+0 2.175970E+0 3.157443E+0 2.929293E-8 2.692922E+0 2.175970E+0 3.157443E+0 2.979798E-8 2.692922E+0 2.175970E+0 3.157443E+0 3.030303E-8 2.692922E+0 2.175971E+0 3.157443E+0 3.080808E-8 2.692922E+0 2.175971E+0 3.157443E+0 3.131313E-8 2.692922E+0 2.175971E+0 3.157443E+0 3.181818E-8 2.692922E+0 2.175971E+0 3.157443E+0 3.232323E-8 2.692922E+0 2.175971E+0 3.157443E+0 3.282828E-8 2.692922E+0 2.175971E+0 3.157443E+0 3.333333E-8 2.692922E+0 2.175972E+0 3.157443E+0 3.383838E-8 2.692922E+0 2.175972E+0 3.157443E+0 3.434343E-8 2.692922E+0 2.175972E+0 3.157443E+0 3.484848E-8 2.692922E+0 2.175972E+0 3.157443E+0 3.535354E-8 2.692922E+0 2.175972E+0 3.157443E+0 3.585859E-8 2.692922E+0 2.175972E+0 3.157443E+0 3.636364E-8 2.692922E+0 2.175972E+0 3.157443E+0 3.686869E-8 2.692922E+0 2.175972E+0 3.157443E+0 3.737374E-8 2.692922E+0 2.175972E+0 3.157443E+0 3.787879E-8 2.692922E+0 2.175972E+0 3.157443E+0 3.838384E-8 2.692922E+0 2.175972E+0 3.157443E+0 3.888889E-8 2.692922E+0 2.175972E+0 3.157443E+0 3.939394E-8 2.692922E+0 2.175972E+0 3.157443E+0 3.989899E-8 2.692922E+0 2.175973E+0 3.157443E+0 4.040404E-8 2.692922E+0 2.175973E+0 3.157443E+0 4.090909E-8 2.692922E+0 2.175973E+0 3.157443E+0 4.141414E-8 2.692922E+0 2.175973E+0 3.157443E+0 4.191919E-8 2.692922E+0 2.175973E+0 3.157443E+0 4.242424E-8 2.692922E+0 2.175973E+0 3.157443E+0 4.292929E-8 2.692922E+0 2.175973E+0 3.157443E+0 4.343434E-8 2.692922E+0 2.175973E+0 3.157443E+0 4.393939E-8 2.692922E+0 2.175973E+0 3.157443E+0 4.444444E-8 2.692922E+0 2.175973E+0 3.157443E+0 4.494949E-8 2.692922E+0 2.175973E+0 3.157443E+0 4.545455E-8 2.692922E+0 2.175973E+0 3.157443E+0 4.595960E-8 2.692922E+0 2.175973E+0 3.157443E+0 4.646465E-8 2.692922E+0 2.175973E+0 3.157443E+0 4.696970E-8 2.692922E+0 2.175973E+0 3.157443E+0 4.747475E-8 2.692922E+0 2.175973E+0 3.157443E+0 4.797980E-8 2.692922E+0 2.175973E+0 3.157443E+0 4.848485E-8 2.692922E+0 2.175973E+0 3.157443E+0 4.898990E-8 2.692922E+0 2.175973E+0 3.157443E+0 4.949495E-8 2.692922E+0 2.175973E+0 3.157443E+0 5.000000E-8 2.692922E+0 2.175973E+0 3.157443E+0 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 6.518126E-1 8.220712E-1 5.381556E-1 5.050505E-10 6.517735E-1 8.220046E-1 5.381348E-1 1.010101E-9 6.517555E-1 8.219707E-1 5.381189E-1 1.515152E-9 6.517700E-1 8.219847E-1 5.381372E-1 2.020202E-9 6.518910E-1 8.220425E-1 5.392168E-1 2.525253E-9 6.608772E-1 8.228661E-1 1.172504E+0 3.030303E-9 1.661215E+0 8.267559E-1 3.545282E+0 3.535354E-9 3.187742E+0 1.318774E+0 3.587325E+0 4.040404E-9 3.283308E+0 2.670780E+0 3.596311E+0 4.545455E-9 3.293365E+0 2.953251E+0 3.599003E+0 5.050505E-9 3.297615E+0 2.980734E+0 3.599713E+0 5.555556E-9 3.299141E+0 2.991194E+0 3.599898E+0 6.060606E-9 3.299672E+0 2.995975E+0 3.599950E+0 6.565657E-9 3.299857E+0 2.998153E+0 3.599967E+0 7.070707E-9 3.299926E+0 2.999147E+0 3.599976E+0 7.575758E-9 3.299952E+0 2.999592E+0 3.599981E+0 8.080808E-9 3.299965E+0 2.999797E+0 3.599985E+0 8.585859E-9 3.299971E+0 2.999889E+0 3.599988E+0 9.090909E-9 3.299976E+0 2.999933E+0 3.599990E+0 9.595960E-9 3.299979E+0 2.999953E+0 3.599992E+0 1.010101E-8 3.299982E+0 2.999964E+0 3.599993E+0 1.060606E-8 3.299984E+0 2.999971E+0 3.599994E+0 1.111111E-8 3.299986E+0 2.999975E+0 3.599995E+0 1.161616E-8 3.299988E+0 2.999977E+0 3.599996E+0 1.212121E-8 3.299989E+0 2.999979E+0 3.599996E+0 1.262626E-8 3.299990E+0 2.999981E+0 3.599997E+0 1.313131E-8 3.299991E+0 2.999983E+0 3.599997E+0 1.363636E-8 3.299992E+0 2.999984E+0 3.599998E+0 1.414141E-8 3.299993E+0 2.999986E+0 3.599998E+0 1.464646E-8 3.299994E+0 2.999987E+0 3.599998E+0 1.515152E-8 3.299995E+0 2.999988E+0 3.599998E+0 1.565657E-8 3.299995E+0 2.999989E+0 3.599998E+0 1.616162E-8 3.299996E+0 2.999990E+0 3.599999E+0 1.666667E-8 3.299996E+0 2.999990E+0 3.599999E+0 1.717172E-8 3.299996E+0 2.999991E+0 3.599999E+0 1.767677E-8 3.299997E+0 2.999992E+0 3.599999E+0 1.818182E-8 3.299997E+0 2.999992E+0 3.599999E+0 1.868687E-8 3.299997E+0 2.999993E+0 3.599999E+0 1.919192E-8 3.299998E+0 2.999993E+0 3.599999E+0 1.969697E-8 3.299998E+0 2.999994E+0 3.599999E+0 2.020202E-8 3.299998E+0 2.999994E+0 3.599999E+0 2.070707E-8 3.299998E+0 2.999995E+0 3.599999E+0 2.121212E-8 3.299998E+0 2.999995E+0 3.599999E+0 2.171717E-8 3.299998E+0 2.999995E+0 3.599999E+0 2.222222E-8 3.299999E+0 2.999996E+0 3.599999E+0 2.272727E-8 3.299999E+0 2.999996E+0 3.599999E+0 2.323232E-8 3.299999E+0 2.999996E+0 3.599999E+0 2.373737E-8 3.299999E+0 2.999996E+0 3.599999E+0 2.424242E-8 3.299999E+0 2.999997E+0 3.599999E+0 2.474747E-8 3.299999E+0 2.999997E+0 3.599999E+0 2.525253E-8 3.299999E+0 2.999997E+0 3.599999E+0 2.575758E-8 3.299999E+0 2.999997E+0 3.599999E+0 2.626263E-8 3.299999E+0 2.999997E+0 3.600000E+0 2.676768E-8 3.299999E+0 2.999998E+0 3.600000E+0 2.727273E-8 3.299999E+0 2.999998E+0 3.600000E+0 2.777778E-8 3.299999E+0 2.999998E+0 3.600000E+0 2.828283E-8 3.299999E+0 2.999998E+0 3.600000E+0 2.878788E-8 3.299999E+0 2.999998E+0 3.600000E+0 2.929293E-8 3.299999E+0 2.999998E+0 3.600000E+0 2.979798E-8 3.299999E+0 2.999998E+0 3.600000E+0 3.030303E-8 3.299999E+0 2.999998E+0 3.600000E+0 3.080808E-8 3.299999E+0 2.999998E+0 3.600000E+0 3.131313E-8 3.300000E+0 2.999999E+0 3.600000E+0 3.181818E-8 3.300000E+0 2.999999E+0 3.600000E+0 3.232323E-8 3.300000E+0 2.999999E+0 3.600000E+0 3.282828E-8 3.300000E+0 2.999999E+0 3.600000E+0 3.333333E-8 3.300000E+0 2.999999E+0 3.600000E+0 3.383838E-8 3.300000E+0 2.999999E+0 3.600000E+0 3.434343E-8 3.300000E+0 2.999999E+0 3.600000E+0 3.484848E-8 3.300000E+0 2.999999E+0 3.600000E+0 3.535354E-8 3.300000E+0 2.999999E+0 3.600000E+0 3.585859E-8 3.300000E+0 2.999999E+0 3.600000E+0 3.636364E-8 3.300000E+0 2.999999E+0 3.600000E+0 3.686869E-8 3.300000E+0 2.999999E+0 3.600000E+0 3.737374E-8 3.300000E+0 2.999999E+0 3.600000E+0 3.787879E-8 3.300000E+0 2.999999E+0 3.600000E+0 3.838384E-8 3.300000E+0 2.999999E+0 3.600000E+0 3.888889E-8 3.300000E+0 2.999999E+0 3.600000E+0 3.939394E-8 3.300000E+0 2.999999E+0 3.600000E+0 3.989899E-8 3.300000E+0 2.999999E+0 3.600000E+0 4.040404E-8 3.300000E+0 2.999999E+0 3.600000E+0 4.090909E-8 3.300000E+0 2.999999E+0 3.600000E+0 4.141414E-8 3.300000E+0 2.999999E+0 3.600000E+0 4.191919E-8 3.300000E+0 2.999999E+0 3.600000E+0 4.242424E-8 3.300000E+0 2.999999E+0 3.600000E+0 4.292929E-8 3.300000E+0 2.999999E+0 3.600000E+0 4.343434E-8 3.300000E+0 2.999999E+0 3.600000E+0 4.393939E-8 3.300000E+0 2.999999E+0 3.600000E+0 4.444444E-8 3.300000E+0 2.999999E+0 3.600000E+0 4.494949E-8 3.300000E+0 2.999999E+0 3.600000E+0 4.545455E-8 3.300000E+0 3.000000E+0 3.600000E+0 4.595960E-8 3.300000E+0 3.000000E+0 3.600000E+0 4.646465E-8 3.300000E+0 3.000000E+0 3.600000E+0 4.696970E-8 3.300000E+0 3.000000E+0 3.600000E+0 4.747475E-8 3.300000E+0 3.000000E+0 3.600000E+0 4.797980E-8 3.300000E+0 3.000000E+0 3.600000E+0 4.848485E-8 3.300000E+0 3.000000E+0 3.600000E+0 4.898990E-8 3.300000E+0 3.000000E+0 3.600000E+0 4.949495E-8 3.300000E+0 3.000000E+0 3.600000E+0 5.000000E-8 3.300000E+0 3.000000E+0 3.600000E+0 | [Ramp] R_load=50 dV/dt_r 1.616E+0/4.977E-10 1.306E+0/7.742E-10 1.894E+0/3.372E-10 dV/dt_f 1.589E+0/4.913E-10 1.307E+0/7.724E-10 1.837E+0/3.792E-10 | |[End SZ_3S_Output | |====================================================================== [End]