|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ11 | TinyLogic(tm) UHS 3-Input AND Gate | 6 Lead SC70 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz11p6x_450.ibs | [File Rev] 1.0 | [Date] 11-May-01 3:38:37 PM | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SZ11 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 32m 1.10n 0.13p 2 gnd GND 30m 0.9n 0.13p 3 b data_i 32m 0.91n 0.13p 4 y data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.9n 0.13p 6 c data_i 32m 1.01n 0.13p | | vinl = .3 Vcc and vinh = .7 Vcc [Model] data_i Model_type Input Vinh=3.5 Vinl=1.5 C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 5 4.5 5.5 | [GND Clamp] -5.000000E+0 -2.850422E+0 -2.895936E+0 -2.809407E+0 -4.900000E+0 -2.780798E+0 -2.826195E+0 -2.739742E+0 -4.800000E+0 -2.711185E+0 -2.756467E+0 -2.670085E+0 -4.700000E+0 -2.641583E+0 -2.686752E+0 -2.600438E+0 -4.600000E+0 -2.571995E+0 -2.617053E+0 -2.530801E+0 -4.500000E+0 -2.502419E+0 -2.547368E+0 -2.461174E+0 -4.400000E+0 -2.432857E+0 -2.477700E+0 -2.391559E+0 -4.300000E+0 -2.363310E+0 -2.408049E+0 -2.321956E+0 -4.200000E+0 -2.293778E+0 -2.338416E+0 -2.252365E+0 -4.100000E+0 -2.224262E+0 -2.268802E+0 -2.182787E+0 -4.000000E+0 -2.154765E+0 -2.199208E+0 -2.113224E+0 -3.900000E+0 -2.085285E+0 -2.129635E+0 -2.043676E+0 -3.800000E+0 -2.015826E+0 -2.060086E+0 -1.974144E+0 -3.700000E+0 -1.946387E+0 -1.990561E+0 -1.904629E+0 -3.600000E+0 -1.876971E+0 -1.921062E+0 -1.835133E+0 -3.500000E+0 -1.807580E+0 -1.851592E+0 -1.765658E+0 -3.400000E+0 -1.738215E+0 -1.782151E+0 -1.696203E+0 -3.300000E+0 -1.668879E+0 -1.712743E+0 -1.626772E+0 -3.200000E+0 -1.599573E+0 -1.643371E+0 -1.557367E+0 -3.100000E+0 -1.530301E+0 -1.574036E+0 -1.487990E+0 -3.000000E+0 -1.461065E+0 -1.504743E+0 -1.418643E+0 -2.900000E+0 -1.391869E+0 -1.435495E+0 -1.349331E+0 -2.800000E+0 -1.322717E+0 -1.366297E+0 -1.280057E+0 -2.700000E+0 -1.253614E+0 -1.297154E+0 -1.210829E+0 -2.600000E+0 -1.184565E+0 -1.228072E+0 -1.141654E+0 -2.500000E+0 -1.115578E+0 -1.159057E+0 -1.072547E+0 -2.400000E+0 -1.046658E+0 -1.090117E+0 -1.003526E+0 -2.300000E+0 -9.778183E-1 -1.021263E+0 -9.346158E-1 -2.200000E+0 -9.090688E-1 -9.525058E-1 -8.658490E-1 -2.100000E+0 -8.404253E-1 -8.838594E-1 -7.972589E-1 -2.000000E+0 -7.719072E-1 -8.153412E-1 -7.288729E-1 -1.900000E+0 -7.035398E-1 -7.469731E-1 -6.607079E-1 -1.800000E+0 -6.353554E-1 -6.787830E-1 -5.927736E-1 -1.700000E+0 -5.673961E-1 -6.108068E-1 -5.250818E-1 -1.600000E+0 -4.997171E-1 -5.430928E-1 -4.576575E-1 -1.500000E+0 -4.323917E-1 -4.757070E-1 -3.905536E-1 -1.400000E+0 -3.655233E-1 -4.087430E-1 -3.238677E-1 -1.300000E+0 -2.992690E-1 -3.423395E-1 -2.577778E-1 -1.200000E+0 -2.338961E-1 -2.767182E-1 -1.926246E-1 -1.100000E+0 -1.698887E-1 -2.122439E-1 -1.291509E-1 -1.000000E+0 -1.083202E-1 -1.496160E-1 -6.942842E-2 -9.000000E-1 -5.214462E-2 -9.036799E-2 -2.230985E-2 -8.000000E-1 -1.209715E-2 -3.868382E-2 -9.412585E-3 -7.000000E-1 -2.352138E-3 -6.881080E-3 -5.714444E-3 -6.000000E-1 -8.812420E-4 -5.597890E-4 -1.834041E-3 -5.000000E-1 -1.281846E-4 -8.242871E-5 -2.142993E-4 -4.000000E-1 -8.372514E-6 -9.331483E-6 -8.237487E-6 -3.000000E-1 -3.271903E-7 -6.446110E-7 -1.397837E-7 -2.000000E-1 -9.140396E-9 -3.325866E-8 -1.563843E-9 -1.000000E-1 -1.993188E-10 -1.339752E-9 -1.883657E-11 1.000000E-1 -3.704981E-12 7.098627E-12 -4.916720E-12 2.000000E-1 -2.938955E-12 1.031955E-11 -4.344219E-12 3.000000E-1 -2.321698E-12 1.167255E-11 -3.775036E-12 4.000000E-1 -1.712408E-12 1.291966E-11 -3.203882E-12 5.000000E-1 -9.943157E-13 1.411382E-11 -2.634892E-12 6.000000E-1 -3.888001E-13 1.517608E-11 -2.064016E-12 7.000000E-1 2.140510E-13 1.628353E-11 -1.608491E-12 8.000000E-1 9.321432E-13 1.761524E-11 -9.237056E-13 9.000000E-1 1.650013E-12 1.848877E-11 -2.389200E-13 1.000000E+0 2.252420E-12 1.969935E-11 2.164935E-13 1.100000E+0 2.970069E-12 2.079714E-11 7.873702E-13 1.200000E+0 3.459677E-12 2.189271E-11 1.584732E-12 1.300000E+0 4.176215E-12 2.310152E-11 2.154499E-12 1.400000E+0 4.892975E-12 2.431011E-11 2.497336E-12 1.500000E+0 5.609291E-12 2.529021E-11 2.840172E-12 1.600000E+0 6.099343E-12 2.672618E-11 3.638645E-12 1.700000E+0 6.588730E-12 2.747891E-11 3.981260E-12 1.800000E+0 7.533085E-12 2.868639E-11 4.550582E-12 1.900000E+0 8.021583E-12 2.966560E-11 5.575984E-12 2.000000E+0 8.739232E-12 3.087308E-11 5.918821E-12 2.100000E+0 9.683365E-12 3.185408E-11 6.717293E-12 2.200000E+0 1.017275E-11 3.306289E-11 7.059242E-12 2.300000E+0 1.020739E-11 3.426992E-11 7.856826E-12 2.400000E+0 1.115197E-11 3.593392E-11 8.654411E-12 2.500000E+0 1.209521E-11 3.668976E-11 9.451107E-12 2.600000E+0 1.258682E-11 3.790035E-11 9.794832E-12 2.700000E+0 1.353140E-11 3.865708E-11 9.682477E-12 2.800000E+0 1.402079E-11 4.032552E-11 1.048006E-11 2.900000E+0 1.451106E-11 4.108536E-11 1.082290E-11 3.000000E+0 1.545519E-11 4.230394E-11 1.116573E-11 3.100000E+0 1.594724E-11 4.307132E-11 1.241807E-11 3.200000E+0 1.643707E-11 4.429435E-11 1.275957E-11 3.300000E+0 1.692957E-11 4.597967E-11 1.310418E-11 3.400000E+0 1.742073E-11 4.675815E-11 1.344613E-11 3.500000E+0 1.882316E-11 4.845369E-11 1.424372E-11 3.600000E+0 1.931877E-11 4.925038E-11 1.458744E-11 3.700000E+0 1.981171E-11 5.050715E-11 1.583889E-11 3.800000E+0 2.030642E-11 5.132073E-11 1.664002E-11 3.900000E+0 2.125677E-11 5.260503E-11 1.697931E-11 4.000000E+0 2.175504E-11 5.390088E-11 1.732392E-11 4.100000E+0 2.180034E-11 5.521628E-11 1.857803E-11 4.200000E+0 2.366463E-11 5.609824E-11 1.891731E-11 4.300000E+0 2.371348E-11 5.791279E-11 1.926192E-11 4.400000E+0 2.467271E-11 5.929834E-11 1.869527E-11 4.500000E+0 2.472600E-11 6.026291E-11 1.995026E-11 4.600000E+0 2.478551E-11 6.080558E-11 2.120171E-11 4.700000E+0 2.666223E-11 6.320722E-11 2.063416E-11 4.800000E+0 2.672706E-11 6.474465E-11 2.279776E-11 4.900000E+0 2.770406E-11 6.542056E-11 2.223022E-11 5.000000E+0 2.868728E-11 6.706458E-11 2.439471E-11 | [POWER Clamp] 0.0 2.868728E-11 6.026291E-11 2.611689E-11 -10.000000E-2 2.876899E-11 6.080558E-11 2.646150E-11 -2.000000E-1 2.976464E-11 6.321077E-11 2.680789E-11 -3.000000E-1 3.076472E-11 6.474465E-11 2.715339E-11 -4.000000E-1 3.177458E-11 6.542233E-11 2.840839E-11 -5.000000E-1 3.278977E-11 6.706458E-11 2.784439E-11 -6.000000E-1 3.290612E-11 6.786127E-11 2.909761E-11 -7.000000E-1 3.302958E-11 7.054002E-11 2.944578E-11 -8.000000E-1 3.407674E-11 7.239009E-11 3.070344E-11 -9.000000E-1 3.513367E-11 7.340883E-11 3.014211E-11 -1.000000E+0 3.619949E-11 7.633716E-11 3.139800E-11 -1.100000E+0 3.637179E-11 7.754508E-11 3.174616E-11 -1.200000E+0 3.746692E-11 7.976730E-11 3.300382E-11 -1.300000E+0 3.766232E-11 8.210410E-11 3.244516E-11 -1.400000E+0 3.878675E-11 8.456613E-11 3.460698E-11 -1.500000E+0 3.992984E-11 8.716139E-11 3.405098E-11 -1.600000E+0 4.018030E-11 8.989787E-11 3.531220E-11 -1.700000E+0 4.135714E-11 9.188117E-11 3.475620E-11 -1.800000E+0 4.164491E-11 9.493206E-11 3.692513E-11 -1.900000E+0 4.285994E-11 9.815970E-11 3.727685E-11 -2.000000E+0 4.501466E-11 1.015747E-10 3.672440E-11 -2.100000E+0 4.536815E-11 1.060911E-10 3.889689E-11 -2.200000E+0 4.665246E-11 1.099076E-10 3.925216E-11 -2.300000E+0 4.796519E-11 1.139409E-10 3.960921E-11 -2.400000E+0 4.839329E-11 1.172946E-10 3.996092E-11 -2.500000E+0 4.976286E-11 1.227143E-10 4.032152E-11 -2.600000E+0 5.024781E-11 1.265690E-10 4.067857E-11 -2.700000E+0 5.167422E-11 1.316032E-10 4.285816E-11 -2.800000E+0 5.313261E-11 1.369127E-10 4.139977E-11 -2.900000E+0 5.462120E-11 1.416094E-10 4.357403E-11 -3.000000E+0 5.523759E-11 1.484324E-10 4.393996E-11 -3.100000E+0 5.588241E-11 1.537543E-10 4.430412E-11 -3.200000E+0 5.657341E-11 1.603198E-10 4.284928E-11 -3.300000E+0 5.911360E-11 1.681428E-10 4.321166E-11 -3.400000E+0 6.169287E-11 1.735945E-10 4.539835E-11 -3.500000E+0 6.250111E-11 1.821476E-10 4.576606E-11 -3.600000E+0 6.334311E-11 1.892708E-10 4.795986E-11 -3.700000E+0 6.423839E-11 1.977032E-10 4.832934E-11 -3.800000E+0 6.698464E-11 2.065441E-10 4.869349E-11 -3.900000E+0 6.795986E-11 2.167333E-10 4.725287E-11 -4.000000E+0 6.898837E-11 2.264553E-10 4.944312E-11 -4.100000E+0 7.006129E-11 2.357208E-10 5.164047E-11 -4.200000E+0 7.118928E-11 2.463647E-10 5.020162E-11 -4.300000E+0 7.417533E-11 2.574900E-10 5.057288E-11 -4.400000E+0 7.722178E-11 2.682157E-10 5.095657E-11 -4.500000E+0 7.850076E-11 2.821725E-10 5.497647E-11 -4.600000E+0 7.983303E-11 2.930207E-10 5.353762E-11 -4.700000E+0 8.122925E-11 3.062297E-10 5.210587E-11 -4.800000E+0 8.449241E-11 3.199858E-10 5.249312E-11 -4.900000E+0 8.781598E-11 3.361347E-10 5.469936E-11 -5.000000E+0 8.938450E-11 3.492353E-10 5.690914E-11 | |[End data_i | |====================================================================== | | Vmeas is 1/2 Vcc [Model] data_o Model_type Output Polarity Non-Inverting Vref=0 Vmeas=2.5 Rref=500 Cref=50p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 5 4.5 5.5 | [Pullup] -5.000000E+0 1.347430E-1 3.996802E-2 2.206723E-1 -4.800000E+0 1.367479E-1 5.735844E-2 2.170075E-1 -4.700000E+0 1.361942E-1 6.893598E-2 2.153542E-1 -4.500000E+0 1.345357E-1 7.953809E-2 2.130221E-1 -4.400000E+0 1.337191E-1 8.036126E-2 2.127013E-1 -4.200000E+0 1.326562E-1 8.022431E-2 2.158743E-1 -4.100000E+0 1.327264E-1 7.980524E-2 2.222291E-1 -3.900000E+0 1.362075E-1 7.879230E-2 2.917842E-1 -3.800000E+0 1.436854E-1 7.835998E-2 4.207369E-1 -3.600000E+0 2.716190E-1 7.828761E-2 5.116564E-1 -3.500000E+0 3.430274E-1 7.935795E-2 5.154247E-1 -3.300000E+0 3.609355E-1 1.114504E-1 5.104681E-1 -3.200000E+0 3.607961E-1 2.038297E-1 5.041952E-1 -3.000000E+0 3.530029E-1 2.395311E-1 4.866830E-1 -2.900000E+0 3.466164E-1 2.417748E-1 4.760023E-1 -2.700000E+0 3.304699E-1 2.379763E-1 4.516710E-1 -2.600000E+0 3.210829E-1 2.335570E-1 4.382570E-1 -2.400000E+0 3.002972E-1 2.215159E-1 4.093601E-1 -2.300000E+0 2.890708E-1 2.142924E-1 3.940053E-1 -2.100000E+0 2.652693E-1 1.980720E-1 3.617285E-1 -2.000000E+0 2.527889E-1 1.892459E-1 3.448750E-1 -1.800000E+0 2.268182E-1 1.704530E-1 3.097752E-1 -1.700000E+0 2.133555E-1 1.605516E-1 2.916560E-1 -1.500000E+0 1.859639E-1 1.399513E-1 2.551113E-1 -1.400000E+0 1.722705E-1 1.295254E-1 2.367421E-1 -1.200000E+0 1.449832E-1 1.088438E-1 1.998127E-1 -1.100000E+0 1.313954E-1 9.860686E-2 1.812707E-1 -9.000000E-1 1.044024E-1 7.836427E-2 1.443399E-1 -8.000000E-1 9.111728E-2 6.838967E-2 1.268728E-1 -6.000000E-1 6.659176E-2 4.909150E-2 9.507870E-2 -5.000000E-1 5.527328E-2 4.029741E-2 7.925008E-2 -3.000000E-1 3.289139E-2 2.380967E-2 4.755066E-2 -2.000000E-1 2.182484E-2 1.574742E-2 3.168878E-2 0.0 1.304592E-10 1.791229E-10 1.374747E-10 2.000000E-1 -2.096346E-2 -1.497073E-2 -3.069085E-2 3.000000E-1 -3.098190E-2 -2.208790E-2 -4.534058E-2 5.000000E-1 -5.009383E-2 -3.558388E-2 -7.326606E-2 6.000000E-1 -5.918800E-2 -4.196196E-2 -8.654878E-2 8.000000E-1 -7.645459E-2 -5.397662E-2 -1.117715E-1 9.000000E-1 -8.462781E-2 -5.961260E-2 -1.237185E-1 1.100000E+0 -1.000563E-1 -7.014068E-2 -1.463010E-1 1.200000E+0 -1.073126E-1 -7.503249E-2 -1.569436E-1 1.400000E+0 -1.209123E-1 -8.407162E-2 -1.769491E-1 1.500000E+0 -1.272571E-1 -8.821933E-2 -1.863193E-1 1.700000E+0 -1.390409E-1 -9.577368E-2 -2.038132E-1 1.800000E+0 -1.444823E-1 -9.918240E-2 -2.119448E-1 2.000000E+0 -1.544719E-1 -1.052723E-1 -2.269987E-1 2.100000E+0 -1.590244E-1 -1.079600E-1 -2.339304E-1 2.300000E+0 -1.672612E-1 -1.126470E-1 -2.466312E-1 2.400000E+0 -1.709549E-1 -1.146632E-1 -2.524138E-1 2.600000E+0 -1.775284E-1 -1.181037E-1 -2.628874E-1 2.700000E+0 -1.804290E-1 -1.195620E-1 -2.676013E-1 2.900000E+0 -1.855309E-1 -1.220566E-1 -2.760589E-1 3.000000E+0 -1.877697E-1 -1.231349E-1 -2.798403E-1 3.200000E+0 -1.917303E-1 -1.250467E-1 -2.866169E-1 3.300000E+0 -1.934957E-1 -1.259093E-1 -2.896577E-1 3.500000E+0 -1.966925E-1 -1.274999E-1 -2.951529E-1 3.600000E+0 -1.981549E-1 -1.282422E-1 -2.976459E-1 3.800000E+0 -2.008658E-1 -1.296446E-1 -3.022045E-1 3.900000E+0 -2.021313E-1 -1.303114E-1 -3.042972E-1 4.100000E+0 -2.045136E-1 -1.315876E-1 -3.081660E-1 4.200000E+0 -2.056397E-1 -1.322005E-1 -3.099607E-1 4.400000E+0 -2.077799E-1 -1.333821E-1 -3.133092E-1 4.500000E+0 -2.087997E-1 -1.339529E-1 -3.148762E-1 4.700000E+0 -2.107501E-1 -1.350586E-1 -3.178228E-1 4.800000E+0 -2.116846E-1 -1.355952E-1 -3.192119E-1 5.000000E+0 -2.134804E-1 -1.367074E-1 -3.218416E-1 5.200000E+0 -2.151879E-1 -1.461038E-1 -3.242959E-1 5.300000E+0 -2.160117E-1 -2.359748E-1 -3.254645E-1 5.500000E+0 -2.176782E-1 -1.152701E+0 -3.276972E-1 5.600000E+0 -2.190202E-1 -1.781582E+0 -3.287657E-1 5.800000E+0 -2.367167E-1 -3.124709E+0 -3.308167E-1 5.900000E+0 -4.091041E-1 -3.817097E+0 -3.318059E-1 6.100000E+0 -1.480944E+0 -5.223255E+0 -3.348285E-1 6.200000E+0 -2.122190E+0 -5.933453E+0 -3.389753E-1 6.400000E+0 -3.458951E+0 -7.363208E+0 -3.697360E-1 6.500000E+0 -4.141287E+0 -8.081616E+0 -6.657674E-1 6.700000E+0 -5.520912E+0 -9.523626E+0 -1.863633E+0 6.800000E+0 -6.215806E+0 -1.024672E+1 -2.524038E+0 7.000000E+0 -7.612404E+0 -1.169621E+1 -3.879295E+0 7.100000E+0 -8.313299E+0 -1.242234E+1 -4.566157E+0 7.300000E+0 -9.718946E+0 -1.387685E+1 -5.950137E+0 7.400000E+0 -1.042334E+1 -1.460509E+1 -6.645673E+0 7.600000E+0 -1.183459E+1 -1.606321E+1 -8.041565E+0 7.700000E+0 -1.254126E+1 -1.679300E+1 -8.741364E+0 7.900000E+0 -1.395633E+1 -1.825384E+1 -1.014374E+1 8.000000E+0 -1.466460E+1 -1.898482E+1 -1.084606E+1 8.200000E+0 -1.608242E+1 -2.044777E+1 -1.225251E+1 8.300000E+0 -1.679188E+1 -2.117970E+1 -1.295650E+1 8.500000E+0 -1.821178E+1 -2.264434E+1 -1.436574E+1 8.600000E+0 -1.892216E+1 -2.337703E+1 -1.507091E+1 8.800000E+0 -2.034369E+1 -2.484306E+1 -1.648219E+1 8.900000E+0 -2.105479E+1 -2.557638E+1 -1.718824E+1 9.100000E+0 -2.247763E+1 -2.704357E+1 -1.860105E+1 9.200000E+0 -2.318933E+1 -2.777742E+1 -1.930778E+1 9.400000E+0 -2.461324E+1 -2.924559E+1 -2.072182E+1 9.500000E+0 -2.532543E+1 -2.997989E+1 -2.142909E+1 9.700000E+0 -2.675024E+1 -3.144890E+1 -2.284410E+1 9.800000E+0 -2.746285E+1 -3.218359E+1 -2.355182E+1 1.000000E+1 -2.888842E+1 -3.365333E+1 -2.496764E+1 | [Pulldown] -5.000000E+0 -2.864594E+1 -2.982624E+1 -2.814618E+1 -4.800000E+0 -2.722136E+1 -2.835848E+1 -2.673052E+1 -4.700000E+0 -2.650926E+1 -2.762483E+1 -2.602284E+1 -4.500000E+0 -2.508547E+1 -2.615802E+1 -2.460780E+1 -4.400000E+0 -2.437380E+1 -2.542488E+1 -2.390046E+1 -4.200000E+0 -2.295093E+1 -2.395918E+1 -2.248617E+1 -4.100000E+0 -2.223975E+1 -2.322664E+1 -2.177923E+1 -3.900000E+0 -2.081799E+1 -2.176226E+1 -2.036583E+1 -3.800000E+0 -2.010743E+1 -2.103045E+1 -1.965938E+1 -3.600000E+0 -1.868701E+1 -1.956767E+1 -1.824707E+1 -3.500000E+0 -1.797719E+1 -1.883675E+1 -1.754123E+1 -3.300000E+0 -1.655846E+1 -1.737597E+1 -1.613028E+1 -3.200000E+0 -1.584958E+1 -1.664617E+1 -1.542522E+1 -3.000000E+0 -1.443299E+1 -1.518792E+1 -1.401602E+1 -2.900000E+0 -1.372534E+1 -1.445955E+1 -1.331196E+1 -2.700000E+0 -1.231158E+1 -1.300463E+1 -1.190512E+1 -2.600000E+0 -1.160559E+1 -1.227820E+1 -1.120244E+1 -2.400000E+0 -1.019576E+1 -1.082783E+1 -9.798885E+0 -2.300000E+0 -9.492134E+0 -1.010411E+1 -9.098195E+0 -2.100000E+0 -8.088117E+0 -8.660372E+0 -7.699598E+0 -2.000000E+0 -7.388113E+0 -7.940756E+0 -7.002041E+0 -1.800000E+0 -5.993519E+0 -6.507511E+0 -5.611728E+0 -1.700000E+0 -5.299787E+0 -5.794764E+0 -4.919811E+0 -1.500000E+0 -3.923060E+0 -4.380584E+0 -3.546125E+0 -1.400000E+0 -3.242669E+0 -3.681599E+0 -2.867212E+0 -1.200000E+0 -1.912316E+0 -2.312258E+0 -1.543278E+0 -1.100000E+0 -1.277654E+0 -1.653328E+0 -9.224061E-1 -9.000000E-1 -2.641801E-1 -4.900224E-1 -2.038722E-1 -8.000000E-1 -1.320918E-1 -1.597552E-1 -1.739448E-1 -6.000000E-1 -9.347883E-2 -6.292316E-2 -1.313984E-1 -5.000000E-1 -7.828986E-2 -5.234821E-2 -1.103380E-1 -3.000000E-1 -4.759470E-2 -3.153243E-2 -6.759514E-2 -2.000000E-1 -3.191848E-2 -2.104011E-2 -4.552108E-2 0.0 -2.550097E-10 -2.591520E-10 -2.805000E-10 2.000000E-1 3.064424E-2 1.994137E-2 4.422737E-2 3.000000E-1 4.481223E-2 2.914124E-2 6.475677E-2 5.000000E-1 7.094576E-2 4.607075E-2 1.027681E-1 6.000000E-1 8.295254E-2 5.382783E-2 1.202989E-1 8.000000E-1 1.049453E-1 6.799212E-2 1.525307E-1 9.000000E-1 1.149689E-1 7.442417E-2 1.672776E-1 1.100000E+0 1.331568E-1 8.604591E-2 1.941375E-1 1.200000E+0 1.413514E-1 9.125667E-2 2.062847E-1 1.400000E+0 1.560000E-1 1.005232E-1 2.280680E-1 1.500000E+0 1.624673E-1 1.045930E-1 2.377060E-1 1.700000E+0 1.736805E-1 1.116243E-1 2.544029E-1 1.800000E+0 1.784040E-1 1.145856E-1 2.613980E-1 2.000000E+0 1.860083E-1 1.193888E-1 2.725068E-1 2.100000E+0 1.888911E-1 1.212390E-1 2.766285E-1 2.300000E+0 1.930498E-1 1.239620E-1 2.824446E-1 2.400000E+0 1.944990E-1 1.249292E-1 2.844328E-1 2.600000E+0 1.965767E-1 1.263324E-1 2.872519E-1 2.700000E+0 1.973378E-1 1.268508E-1 2.882765E-1 2.900000E+0 1.985198E-1 1.276597E-1 2.898592E-1 3.000000E+0 1.989934E-1 1.279850E-1 2.904901E-1 3.200000E+0 1.997878E-1 1.285324E-1 2.915437E-1 3.300000E+0 2.001292E-1 1.287683E-1 2.919946E-1 3.500000E+0 2.007345E-1 1.291873E-1 2.927907E-1 3.600000E+0 2.010075E-1 1.293766E-1 2.931487E-1 3.800000E+0 2.015110E-1 1.297259E-1 2.938078E-1 3.900000E+0 2.017466E-1 1.298891E-1 2.941163E-1 4.100000E+0 2.021959E-1 1.301993E-1 2.947071E-1 4.200000E+0 2.024134E-1 1.303486E-1 2.949952E-1 4.400000E+0 2.028432E-1 1.306407E-1 2.955711E-1 4.500000E+0 2.030593E-1 1.307856E-1 2.958649E-1 4.700000E+0 2.035038E-1 1.310788E-1 2.964803E-1 4.800000E+0 2.037367E-1 1.312297E-1 2.968092E-1 5.000000E+0 2.042372E-1 1.316072E-1 2.975303E-1 5.200000E+0 2.048058E-1 1.337948E-1 2.983705E-1 5.300000E+0 2.051257E-1 1.355826E-1 2.988511E-1 5.500000E+0 2.058630E-1 1.395335E-1 2.999729E-1 5.600000E+0 2.063175E-1 1.416124E-1 3.006335E-1 5.800000E+0 2.096404E-1 1.459191E-1 3.022124E-1 5.900000E+0 2.125071E-1 1.481435E-1 3.031584E-1 6.100000E+0 2.189026E-1 1.527447E-1 3.054451E-1 6.200000E+0 2.223227E-1 1.551305E-1 3.068332E-1 6.400000E+0 2.295784E-1 1.601036E-1 3.132007E-1 6.500000E+0 2.334301E-1 1.627060E-1 3.186383E-1 6.700000E+0 2.416490E-1 1.681861E-1 3.307670E-1 6.800000E+0 2.460503E-1 1.710834E-1 3.373287E-1 7.000000E+0 2.555342E-1 1.772461E-1 3.514854E-1 7.100000E+0 2.606594E-1 1.805343E-1 3.591309E-1 7.300000E+0 2.717913E-1 1.875845E-1 3.757132E-1 7.400000E+0 2.778462E-1 1.913714E-1 3.847198E-1 7.600000E+0 2.910598E-1 1.995311E-1 4.043481E-1 7.700000E+0 2.982701E-1 2.039288E-1 4.150462E-1 7.900000E+0 3.140293E-1 2.134194E-1 4.384045E-1 8.000000E+0 3.226312E-1 2.185340E-1 4.511433E-1 8.200000E+0 3.414112E-1 2.295473E-1 4.789359E-1 8.300000E+0 3.516415E-1 2.354583E-1 4.940672E-1 8.500000E+0 3.739093E-1 2.480943E-1 5.269900E-1 8.600000E+0 3.859955E-1 2.548028E-1 5.448555E-1 8.800000E+0 4.121877E-1 2.688492E-1 5.835735E-1 8.900000E+0 4.263358E-1 2.760016E-1 6.044943E-1 9.100000E+0 4.568294E-1 2.881676E-1 6.496219E-1 9.200000E+0 4.732047E-1 2.889988E-1 6.738895E-1 9.400000E+0 5.082591E-1 2.861022E-1 7.259734E-1 9.500000E+0 5.269372E-1 2.891674E-1 7.538410E-1 9.700000E+0 5.664764E-1 3.042893E-1 8.133418E-1 9.800000E+0 5.871571E-1 3.146464E-1 8.450140E-1 1.000000E+1 6.279713E-1 3.387101E-1 9.122792E-1 | [Ramp] dV/dt_r 2.507E+0/3.177E-10 2.090E+0/7.145E-10 2.920E+0/2.417E-10 dV/dt_f 2.629E+0/6.695E-10 2.177E+0/1.188E-9 3.013E+0/4.832E-10 | [Falling Waveform] R_fixture=50 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 5.000000E+0 4.500000E+0 5.500000E+0 1.515152E-10 5.000001E+0 4.500001E+0 5.500001E+0 3.030303E-10 5.000001E+0 4.500001E+0 5.500000E+0 4.545455E-10 5.000000E+0 4.500001E+0 5.500001E+0 6.060606E-10 5.000001E+0 4.500000E+0 5.500001E+0 7.575758E-10 5.000004E+0 4.500003E+0 5.500003E+0 9.090909E-10 5.000006E+0 4.500008E+0 5.500004E+0 1.060606E-9 5.000008E+0 4.500012E+0 5.500004E+0 1.212121E-9 5.000011E+0 4.500018E+0 5.500005E+0 1.363636E-9 5.000013E+0 4.500025E+0 5.499988E+0 1.515152E-9 4.999991E+0 4.500031E+0 5.499879E+0 1.666667E-9 4.999815E+0 4.500011E+0 5.499484E+0 1.818182E-9 4.999302E+0 4.499796E+0 5.498608E+0 1.969697E-9 4.997105E+0 4.499125E+0 5.499858E+0 2.121212E-9 4.996784E+0 4.496956E+0 5.507660E+0 2.272727E-9 5.014988E+0 4.494126E+0 5.387188E+0 2.424242E-9 4.983365E+0 4.499630E+0 5.150165E+0 2.575758E-9 4.866687E+0 4.512971E+0 4.835466E+0 2.727273E-9 4.693419E+0 4.512052E+0 4.220493E+0 2.878788E-9 4.455598E+0 4.473909E+0 3.505043E+0 3.030303E-9 4.186636E+0 4.404375E+0 2.386063E+0 3.181818E-9 3.750106E+0 4.292437E+0 1.402857E+0 3.333333E-9 3.107289E+0 4.150283E+0 9.938823E-1 3.484848E-9 2.447228E+0 4.005678E+0 7.879880E-1 3.636364E-9 1.808614E+0 3.800564E+0 6.644764E-1 3.787879E-9 1.337210E+0 3.549801E+0 6.030144E-1 3.939394E-9 1.115369E+0 3.299039E+0 5.593111E-1 4.090909E-9 9.499541E-1 3.016525E+0 5.259097E-1 4.242424E-9 8.780288E-1 2.663096E+0 5.167290E-1 4.393939E-9 8.102895E-1 2.306493E+0 5.112213E-1 4.545455E-9 7.479312E-1 1.959478E+0 5.064059E-1 4.696970E-9 7.118721E-1 1.667463E+0 5.019719E-1 4.848485E-9 6.958546E-1 1.476704E+0 4.995041E-1 5.000000E-9 6.841020E-1 1.344484E+0 4.970721E-1 5.151515E-9 6.766617E-1 1.218959E+0 4.947441E-1 5.303030E-9 6.713455E-1 1.146610E+0 4.932426E-1 5.454545E-9 6.660293E-1 1.093167E+0 4.920348E-1 5.606061E-9 6.613271E-1 1.040019E+0 4.908332E-1 5.757576E-9 6.576703E-1 1.002331E+0 4.899598E-1 5.909091E-9 6.540134E-1 9.783364E-1 4.893769E-1 6.060606E-9 6.508042E-1 9.543419E-1 4.887939E-1 6.212121E-9 6.490943E-1 9.345763E-1 4.882766E-1 6.363636E-9 6.476754E-1 9.278424E-1 4.879613E-1 6.515152E-9 6.462616E-1 9.211085E-1 4.876460E-1 6.666667E-9 6.449172E-1 9.145177E-1 4.873491E-1 6.818182E-9 6.436017E-1 9.088708E-1 4.871732E-1 6.969697E-9 6.422863E-1 9.034386E-1 4.870249E-1 7.121212E-9 6.414242E-1 8.981214E-1 4.868786E-1 7.272727E-9 6.410733E-1 8.946925E-1 4.867655E-1 7.424242E-9 6.407224E-1 8.925444E-1 4.866750E-1 7.575758E-9 6.403251E-1 8.903963E-1 4.865845E-1 7.727273E-9 6.398034E-1 8.881547E-1 4.865126E-1 7.878788E-9 6.392668E-1 8.857355E-1 4.864760E-1 8.030303E-9 6.387795E-1 8.833162E-1 4.864395E-1 8.181818E-9 6.386217E-1 8.811310E-1 4.864039E-1 8.333333E-9 6.385772E-1 8.802895E-1 4.863738E-1 8.484848E-9 6.385326E-1 8.796041E-1 4.863443E-1 8.636364E-9 6.383729E-1 8.788901E-1 4.863161E-1 8.787879E-9 6.381264E-1 8.778790E-1 4.863019E-1 8.939394E-9 6.378798E-1 8.767181E-1 4.862948E-1 9.090909E-9 6.377174E-1 8.755572E-1 4.862876E-1 9.242424E-9 6.377427E-1 8.748392E-1 4.862785E-1 9.393939E-9 6.377765E-1 8.746736E-1 4.862669E-1 9.545455E-9 6.377861E-1 8.745080E-1 4.862554E-1 9.696970E-9 6.376882E-1 8.742740E-1 4.862458E-1 9.848485E-9 6.375614E-1 8.736876E-1 4.862464E-1 10.000000E-9 6.374346E-1 8.730948E-1 4.862472E-1 1.015152E-8 6.374222E-1 8.725533E-1 4.862474E-1 1.030303E-8 6.374661E-1 8.724197E-1 4.862418E-1 1.045455E-8 6.375100E-1 8.724312E-1 4.862342E-1 1.060606E-8 6.375113E-1 8.724394E-1 4.862267E-1 1.075758E-8 6.374398E-1 8.722721E-1 4.862249E-1 1.090909E-8 6.373684E-1 8.719496E-1 4.862280E-1 1.106061E-8 6.373185E-1 8.716270E-1 4.862311E-1 1.121212E-8 6.373407E-1 8.713986E-1 4.862321E-1 1.136364E-8 6.373769E-1 8.714602E-1 4.862267E-1 1.151515E-8 6.374092E-1 8.715218E-1 4.862212E-1 1.166667E-8 6.373885E-1 8.715561E-1 4.862169E-1 1.181818E-8 6.373458E-1 8.714102E-1 4.862197E-1 1.196970E-8 6.373031E-1 8.712232E-1 4.862242E-1 1.212121E-8 6.372930E-1 8.710451E-1 4.862283E-1 1.227273E-8 6.373197E-1 8.710121E-1 4.862269E-1 1.242424E-8 6.373464E-1 8.710777E-1 4.862218E-1 1.257576E-8 6.373597E-1 8.711433E-1 4.862168E-1 1.272727E-8 6.373372E-1 8.711461E-1 4.862150E-1 1.287879E-8 6.373104E-1 8.710297E-1 4.862194E-1 1.303030E-8 6.372881E-1 8.709133E-1 4.862239E-1 1.318182E-8 6.372964E-1 8.708203E-1 4.862271E-1 1.333333E-8 6.373152E-1 8.708617E-1 4.862232E-1 1.348485E-8 6.373339E-1 8.709187E-1 4.862184E-1 1.363636E-8 6.373322E-1 8.709677E-1 4.862142E-1 1.378788E-8 6.373151E-1 8.709341E-1 4.862156E-1 1.393939E-8 6.372979E-1 8.708589E-1 4.862200E-1 1.409091E-8 6.372900E-1 8.707837E-1 4.862243E-1 1.424242E-8 6.373027E-1 8.707626E-1 4.862247E-1 1.439394E-8 6.373164E-1 8.708090E-1 4.862202E-1 1.454545E-8 6.373260E-1 8.708554E-1 4.862157E-1 1.469697E-8 6.373171E-1 8.708827E-1 4.862129E-1 1.484848E-8 6.373033E-1 8.708111E-1 4.862193E-1 1.500000E-8 6.372895E-1 8.707377E-1 4.862259E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 4.126121E+0 3.430349E+0 4.823071E+0 1.515152E-10 4.126122E+0 3.430349E+0 4.823072E+0 3.030303E-10 4.126122E+0 3.430349E+0 4.823071E+0 4.545455E-10 4.126121E+0 3.430349E+0 4.823071E+0 6.060606E-10 4.126122E+0 3.430349E+0 4.823070E+0 7.575758E-10 4.126123E+0 3.430348E+0 4.823071E+0 9.090909E-10 4.126120E+0 3.430347E+0 4.823069E+0 1.060606E-9 4.126116E+0 3.430336E+0 4.823068E+0 1.212121E-9 4.126111E+0 3.430324E+0 4.823067E+0 1.363636E-9 4.126107E+0 3.430311E+0 4.823060E+0 1.515152E-9 4.126096E+0 3.430298E+0 4.823044E+0 1.666667E-9 4.126086E+0 3.430264E+0 4.823090E+0 1.818182E-9 4.126218E+0 3.430221E+0 4.823046E+0 1.969697E-9 4.125941E+0 3.430474E+0 4.824345E+0 2.121212E-9 4.126514E+0 3.431151E+0 4.818197E+0 2.272727E-9 4.126069E+0 3.433662E+0 4.629295E+0 2.424242E-9 4.037603E+0 3.437915E+0 4.234825E+0 2.575758E-9 3.804890E+0 3.422664E+0 3.488287E+0 2.727273E-9 3.413124E+0 3.360210E+0 2.214747E+0 2.878788E-9 2.707332E+0 3.250875E+0 1.046612E+0 3.030303E-9 1.904487E+0 3.058551E+0 5.418618E-1 3.181818E-9 1.058691E+0 2.729470E+0 3.466870E-1 3.333333E-9 6.452905E-1 2.275939E+0 2.164792E-1 3.484848E-9 4.212059E-1 1.812344E+0 1.096697E-1 3.636364E-9 2.935832E-1 1.334249E+0 5.364455E-2 3.787879E-9 2.046337E-1 9.213225E-1 2.988411E-2 3.939394E-9 1.259044E-1 6.726171E-1 1.928215E-2 4.090909E-9 8.339232E-2 5.172966E-1 8.680181E-3 4.242424E-9 5.475661E-2 3.893340E-1 1.252779E-3 4.393939E-9 2.612090E-2 3.057784E-1 1.988541E-3 4.545455E-9 1.111581E-2 2.400367E-1 2.724302E-3 4.696970E-9 7.376207E-3 1.742951E-1 3.460064E-3 4.848485E-9 3.636608E-3 1.268076E-1 1.551173E-3 5.000000E-9 1.010162E-3 9.575315E-2 1.014514E-3 5.151515E-9 1.768154E-3 6.469874E-2 8.382124E-4 5.303030E-9 2.526146E-3 3.852385E-2 6.619108E-4 5.454545E-9 3.020784E-3 2.903642E-2 5.066566E-4 5.606061E-9 2.193777E-3 1.954899E-2 4.297451E-4 5.757576E-9 1.001002E-3 1.091349E-2 3.703730E-4 5.909091E-9 -1.491206E-4 7.219183E-3 3.113973E-4 6.060606E-9 -1.571109E-4 4.905905E-3 2.612744E-4 6.212121E-9 5.457697E-4 2.661411E-3 2.151153E-4 6.363636E-9 1.248650E-3 2.002396E-3 1.689562E-4 6.515152E-9 1.450684E-3 2.440491E-3 1.385635E-4 6.666667E-9 7.122799E-4 2.878586E-3 1.290705E-4 6.818182E-9 -2.612453E-5 2.897606E-3 1.195774E-4 6.969697E-9 -5.435583E-4 2.051180E-3 1.081863E-4 7.121212E-9 -1.610972E-4 1.204753E-3 9.126578E-5 7.272727E-9 3.814876E-4 5.345297E-4 7.351999E-5 7.424242E-9 8.611804E-4 7.174216E-4 5.725214E-5 7.575758E-9 6.831271E-4 1.045681E-3 5.336200E-5 7.727273E-9 1.775111E-4 1.330741E-3 5.409042E-5 7.878788E-9 -3.281050E-4 1.144454E-3 5.481883E-5 8.030303E-9 -4.265947E-4 7.047345E-4 5.015932E-5 8.181818E-9 -2.243132E-5 2.650146E-4 4.072184E-5 8.333333E-9 3.817321E-4 1.073665E-4 3.128435E-5 8.484848E-9 6.251650E-4 3.293989E-4 2.532361E-5 8.636364E-9 3.117815E-4 5.514312E-4 2.768224E-5 8.787879E-9 -4.943840E-5 6.891676E-4 3.066171E-5 8.939394E-9 -3.462987E-4 4.716983E-4 3.239692E-5 9.090909E-9 -2.124449E-4 2.286496E-4 2.771940E-5 9.242424E-9 8.643348E-5 1.928227E-5 2.112765E-5 9.393939E-9 3.853119E-4 6.060042E-5 1.453589E-5 9.545455E-9 3.765105E-4 2.024815E-4 1.430649E-5 9.696970E-9 1.134166E-4 3.443625E-4 1.781371E-5 9.848485E-9 -1.496773E-4 3.387390E-4 2.132093E-5 10.000000E-9 -2.929702E-4 2.003263E-4 2.192370E-5 1.015152E-8 -7.201980E-5 6.191367E-5 1.662956E-5 1.030303E-8 1.489306E-4 -2.541430E-5 1.133541E-5 1.045455E-8 3.139209E-4 6.196174E-5 7.598681E-6 1.060606E-8 1.980743E-4 1.493378E-4 9.658971E-6 1.075758E-8 4.505337E-6 2.169063E-4 1.301710E-5 1.090909E-8 -1.810256E-4 1.695908E-4 1.613891E-5 1.106061E-8 -1.513167E-4 9.016631E-5 1.398289E-5 1.121212E-8 1.235896E-5 1.402590E-5 9.463646E-6 1.136364E-8 1.760346E-4 1.358435E-5 4.944406E-6 1.151515E-8 2.330461E-4 6.552445E-5 3.864084E-6 1.166667E-8 8.977445E-5 1.174645E-4 7.342326E-6 1.181818E-8 -5.349718E-5 1.376544E-4 1.082057E-5 1.196970E-8 -1.510780E-4 9.227589E-5 1.257941E-5 1.212121E-8 -6.258456E-5 4.689735E-5 9.329540E-6 1.227273E-8 5.901817E-5 1.276650E-5 5.332106E-6 1.242424E-8 1.669224E-4 3.309323E-5 1.909422E-6 1.257576E-8 1.315637E-4 6.269930E-5 3.300262E-6 1.272727E-8 2.485890E-5 8.920820E-5 6.487194E-6 1.287879E-8 -8.184592E-5 8.192344E-5 9.674126E-6 1.303030E-8 -1.001317E-4 5.646858E-5 9.252970E-6 1.318182E-8 -9.251999E-6 3.101372E-5 5.632188E-6 1.333333E-8 8.162768E-5 2.325925E-5 2.011406E-6 1.348485E-8 1.366145E-4 3.933021E-5 2.792864E-7 1.363636E-8 6.725811E-5 5.540118E-5 3.066465E-6 1.378788E-8 -1.278068E-5 6.600315E-5 6.190904E-6 1.393939E-8 -7.834603E-5 5.355994E-5 8.444021E-6 1.409091E-8 -4.705070E-5 3.945718E-5 6.206480E-6 1.424242E-8 2.135599E-5 2.733904E-5 2.628443E-6 1.439394E-8 8.976269E-5 2.999220E-5 -9.495944E-7 1.454545E-8 8.972760E-5 3.857089E-5 -2.534972E-7 1.469697E-8 3.312647E-5 4.714957E-5 2.952806E-6 1.484848E-8 -2.347466E-5 4.350652E-5 6.159109E-6 1.500000E-8 -8.007578E-5 2.886099E-5 3.937525E-6 | [Rising Waveform] R_fixture=50 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 6.372858E-1 8.707317E-1 4.862157E-1 1.515152E-10 6.372850E-1 8.707324E-1 4.862152E-1 3.030303E-10 6.372849E-1 8.707325E-1 4.862155E-1 4.545455E-10 6.372857E-1 8.707337E-1 4.862161E-1 6.060606E-10 6.372858E-1 8.707351E-1 4.862156E-1 7.575758E-10 6.372853E-1 8.707405E-1 4.862170E-1 9.090909E-10 6.372866E-1 8.707458E-1 4.862178E-1 1.060606E-9 6.372885E-1 8.707498E-1 4.862187E-1 1.212121E-9 6.372904E-1 8.707539E-1 4.862196E-1 1.363636E-9 6.372922E-1 8.707656E-1 4.862199E-1 1.515152E-9 6.373003E-1 8.707823E-1 4.862359E-1 1.666667E-9 6.373449E-1 8.708247E-1 4.863229E-1 1.818182E-9 6.373851E-1 8.709070E-1 4.865219E-1 1.969697E-9 6.366254E-1 8.708006E-1 4.833818E-1 2.121212E-9 6.419668E-1 8.703645E-1 5.137785E-1 2.272727E-9 7.877456E-1 8.732838E-1 1.266270E+0 2.424242E-9 1.721148E+0 9.410814E-1 4.169554E+0 2.575758E-9 3.733682E+0 1.231862E+0 5.316458E+0 2.727273E-9 4.759477E+0 2.025929E+0 5.402898E+0 2.878788E-9 4.886420E+0 3.052074E+0 5.435043E+0 3.030303E-9 4.925970E+0 3.952034E+0 5.456660E+0 3.181818E-9 4.946145E+0 4.313925E+0 5.470743E+0 3.333333E-9 4.961732E+0 4.389747E+0 5.480345E+0 3.484848E-9 4.971548E+0 4.423623E+0 5.487150E+0 3.636364E-9 4.978132E+0 4.439394E+0 5.492828E+0 3.787879E-9 4.984448E+0 4.455166E+0 5.494933E+0 3.939394E-9 4.989831E+0 4.464892E+0 5.497039E+0 4.090909E-9 4.992330E+0 4.471419E+0 5.499145E+0 4.242424E-9 4.994676E+0 4.477092E+0 5.499467E+0 4.393939E-9 4.997022E+0 4.482764E+0 5.499613E+0 4.545455E-9 4.997847E+0 4.485695E+0 5.499705E+0 4.696970E-9 4.998496E+0 4.488511E+0 5.499796E+0 4.848485E-9 4.999145E+0 4.491327E+0 5.499875E+0 5.000000E-9 4.999467E+0 4.493163E+0 5.499903E+0 5.151515E-9 4.999568E+0 4.494495E+0 5.499919E+0 5.303030E-9 4.999669E+0 4.495826E+0 5.499934E+0 5.454545E-9 4.999754E+0 4.496868E+0 5.499943E+0 5.606061E-9 4.999810E+0 4.497397E+0 5.499949E+0 5.757576E-9 4.999865E+0 4.497925E+0 5.499955E+0 5.909091E-9 4.999916E+0 4.498438E+0 5.499960E+0 6.060606E-9 4.999914E+0 4.498706E+0 5.499963E+0 6.212121E-9 4.999907E+0 4.498974E+0 5.499965E+0 6.363636E-9 4.999901E+0 4.499242E+0 5.499968E+0 6.515152E-9 4.999912E+0 4.499373E+0 5.499971E+0 6.666667E-9 4.999931E+0 4.499460E+0 5.499973E+0 6.818182E-9 4.999950E+0 4.499547E+0 5.499976E+0 6.969697E-9 4.999958E+0 4.499624E+0 5.499977E+0 7.121212E-9 4.999949E+0 4.499689E+0 5.499978E+0 7.272727E-9 4.999940E+0 4.499755E+0 5.499979E+0 7.424242E-9 4.999935E+0 4.499812E+0 5.499981E+0 7.575758E-9 4.999947E+0 4.499825E+0 5.499982E+0 7.727273E-9 4.999961E+0 4.499838E+0 5.499984E+0 7.878788E-9 4.999975E+0 4.499851E+0 5.499985E+0 8.030303E-9 4.999969E+0 4.499871E+0 5.499986E+0 8.181818E-9 4.999957E+0 4.499891E+0 5.499986E+0 8.333333E-9 4.999946E+0 4.499911E+0 5.499987E+0 8.484848E-9 4.999948E+0 4.499920E+0 5.499988E+0 8.636364E-9 4.999963E+0 4.499920E+0 5.499989E+0 8.787879E-9 4.999977E+0 4.499920E+0 5.499990E+0 8.939394E-9 4.999986E+0 4.499923E+0 5.499991E+0 9.090909E-9 4.999977E+0 4.499933E+0 5.499991E+0 9.242424E-9 4.999966E+0 4.499943E+0 5.499991E+0 9.393939E-9 4.999955E+0 4.499953E+0 5.499991E+0 9.545455E-9 4.999966E+0 4.499951E+0 5.499992E+0 9.696970E-9 4.999980E+0 4.499948E+0 5.499993E+0 9.848485E-9 4.999993E+0 4.499946E+0 5.499993E+0 10.000000E-9 4.999992E+0 4.499949E+0 5.499994E+0 1.015152E-8 4.999980E+0 4.499955E+0 5.499993E+0 1.030303E-8 4.999968E+0 4.499961E+0 5.499993E+0 1.045455E-8 4.999965E+0 4.499964E+0 5.499994E+0 1.060606E-8 4.999978E+0 4.499962E+0 5.499994E+0 1.075758E-8 4.999992E+0 4.499960E+0 5.499995E+0 1.090909E-8 5.000004E+0 4.499958E+0 5.499995E+0 1.106061E-8 4.999993E+0 4.499962E+0 5.499995E+0 1.121212E-8 4.999981E+0 4.499966E+0 5.499995E+0 1.136364E-8 4.999968E+0 4.499969E+0 5.499995E+0 1.151515E-8 4.999974E+0 4.499969E+0 5.499995E+0 1.166667E-8 4.999988E+0 4.499968E+0 5.499996E+0 1.181818E-8 5.000001E+0 4.499967E+0 5.499996E+0 1.196970E-8 5.000004E+0 4.499968E+0 5.499996E+0 1.212121E-8 4.999992E+0 4.499971E+0 5.499996E+0 1.227273E-8 4.999979E+0 4.499975E+0 5.499996E+0 1.242424E-8 4.999971E+0 4.499977E+0 5.499996E+0 1.257576E-8 4.999983E+0 4.499975E+0 5.499996E+0 1.272727E-8 4.999996E+0 4.499973E+0 5.499997E+0 1.287879E-8 5.000010E+0 4.499971E+0 5.499997E+0 1.303030E-8 5.000003E+0 4.499974E+0 5.499997E+0 1.318182E-8 4.999990E+0 4.499977E+0 5.499996E+0 1.333333E-8 4.999978E+0 4.499980E+0 5.499996E+0 1.348485E-8 4.999978E+0 4.499980E+0 5.499996E+0 1.363636E-8 4.999991E+0 4.499979E+0 5.499997E+0 1.378788E-8 5.000003E+0 4.499977E+0 5.499997E+0 1.393939E-8 5.000010E+0 4.499976E+0 5.499997E+0 1.409091E-8 4.999999E+0 4.499979E+0 5.499997E+0 1.424242E-8 4.999988E+0 4.499982E+0 5.499997E+0 1.439394E-8 4.999976E+0 4.499985E+0 5.499996E+0 1.454545E-8 4.999985E+0 4.499983E+0 5.499997E+0 1.469697E-8 4.999997E+0 4.499981E+0 5.499997E+0 1.484848E-8 5.000009E+0 4.499979E+0 5.499997E+0 1.500000E-8 4.999980E+0 4.499981E+0 5.499994E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 1.515152E-10 -8.348789E-7 1.632170E-6 -2.492127E-7 3.030303E-10 -9.979040E-7 1.578458E-7 -3.055774E-7 4.545455E-10 -3.856929E-7 -1.370388E-6 -3.253315E-7 6.060606E-10 -5.952491E-7 -2.366534E-6 -1.265142E-6 7.575758E-10 -1.513638E-6 -3.117086E-6 -1.023006E-6 9.090909E-10 -1.956312E-6 -4.220022E-6 -4.604456E-7 1.060606E-9 -2.459759E-6 -5.224902E-6 1.021145E-7 1.212121E-9 -2.963206E-6 -6.229782E-6 5.595807E-7 1.363636E-9 -3.622541E-6 -8.055215E-6 -3.174440E-7 1.515152E-9 3.481135E-6 -1.559151E-5 2.242906E-5 1.666667E-9 1.348808E-4 -8.931376E-6 1.890066E-4 1.818182E-9 6.458427E-4 1.989190E-4 7.043979E-4 1.969697E-9 5.384721E-4 1.108958E-3 -5.813241E-3 2.121212E-9 -1.970189E-2 2.070718E-3 -3.880069E-2 2.272727E-9 -4.893380E-2 -6.470285E-3 9.798481E-2 2.424242E-9 6.333293E-2 -3.059247E-2 1.352949E+0 2.575758E-9 7.067037E-1 -5.054138E-2 3.320487E+0 2.727273E-9 1.991401E+0 -3.933992E-2 4.406408E+0 2.878788E-9 3.134136E+0 5.693830E-2 4.586373E+0 3.030303E-9 3.662675E+0 3.492586E-1 4.686446E+0 3.181818E-9 3.827015E+0 8.678634E-1 4.731443E+0 3.333333E-9 3.917651E+0 1.393535E+0 4.760629E+0 3.484848E-9 3.989567E+0 1.918665E+0 4.780387E+0 3.636364E-9 4.026404E+0 2.362548E+0 4.797105E+0 3.787879E-9 4.050476E+0 2.671799E+0 4.804195E+0 3.939394E-9 4.070588E+0 2.868933E+0 4.811285E+0 4.090909E-9 4.088855E+0 3.060010E+0 4.818375E+0 4.242424E-9 4.097220E+0 3.166344E+0 4.820334E+0 4.393939E-9 4.105031E+0 3.218498E+0 4.821287E+0 4.545455E-9 4.112454E+0 3.267328E+0 4.821780E+0 4.696970E-9 4.116480E+0 3.301312E+0 4.822261E+0 4.848485E-9 4.119107E+0 3.331307E+0 4.822674E+0 5.000000E-9 4.121733E+0 3.355181E+0 4.822801E+0 5.151515E-9 4.123349E+0 3.366624E+0 4.822856E+0 5.303030E-9 4.123974E+0 3.378067E+0 4.822910E+0 5.454545E-9 4.124599E+0 3.388791E+0 4.822948E+0 5.606061E-9 4.125144E+0 3.396841E+0 4.822977E+0 5.757576E-9 4.125375E+0 3.404292E+0 4.823006E+0 5.909091E-9 4.125607E+0 3.411578E+0 4.823022E+0 6.060606E-9 4.125817E+0 3.415182E+0 4.823018E+0 6.212121E-9 4.125869E+0 3.417138E+0 4.823013E+0 6.363636E-9 4.125878E+0 3.419093E+0 4.823012E+0 6.515152E-9 4.125889E+0 3.421120E+0 4.823023E+0 6.666667E-9 4.125924E+0 3.423240E+0 4.823036E+0 6.818182E-9 4.125977E+0 3.425360E+0 4.823047E+0 6.969697E-9 4.126031E+0 3.427009E+0 4.823045E+0 7.121212E-9 4.126062E+0 3.427286E+0 4.823036E+0 7.272727E-9 4.126042E+0 3.427358E+0 4.823028E+0 7.424242E-9 4.126021E+0 3.427484E+0 4.823030E+0 7.575758E-9 4.126007E+0 3.428063E+0 4.823042E+0 7.727273E-9 4.126029E+0 3.428812E+0 4.823054E+0 7.878788E-9 4.126056E+0 3.429561E+0 4.823060E+0 8.030303E-9 4.126082E+0 3.429812E+0 4.823053E+0 8.181818E-9 4.126077E+0 3.429620E+0 4.823044E+0 8.333333E-9 4.126055E+0 3.429429E+0 4.823038E+0 8.484848E-9 4.126033E+0 3.429386E+0 4.823045E+0 8.636364E-9 4.126031E+0 3.429698E+0 4.823056E+0 8.787879E-9 4.126058E+0 3.430036E+0 4.823068E+0 8.939394E-9 4.126084E+0 3.430308E+0 4.823067E+0 9.090909E-9 4.126104E+0 3.430242E+0 4.823057E+0 9.242424E-9 4.126084E+0 3.430075E+0 4.823048E+0 9.393939E-9 4.126061E+0 3.429907E+0 4.823045E+0 9.545455E-9 4.126043E+0 3.429959E+0 4.823055E+0 9.696970E-9 4.126056E+0 3.430139E+0 4.823066E+0 9.848485E-9 4.126081E+0 3.430319E+0 4.823073E+0 10.000000E-9 4.126107E+0 3.430402E+0 4.823067E+0 1.015152E-8 4.126109E+0 3.430287E+0 4.823058E+0 1.030303E-8 4.126086E+0 3.430172E+0 4.823048E+0 1.045455E-8 4.126063E+0 3.430097E+0 4.823052E+0 1.060606E-8 4.126051E+0 3.430170E+0 4.823062E+0 1.075758E-8 4.126076E+0 3.430277E+0 4.823072E+0 1.090909E-8 4.126101E+0 3.430377E+0 4.823075E+0 1.106061E-8 4.126121E+0 3.430356E+0 4.823066E+0 1.121212E-8 4.126108E+0 3.430281E+0 4.823056E+0 1.136364E-8 4.126085E+0 3.430205E+0 4.823051E+0 1.151515E-8 4.126064E+0 3.430190E+0 4.823058E+0 1.166667E-8 4.126068E+0 3.430256E+0 4.823068E+0 1.181818E-8 4.126093E+0 3.430323E+0 4.823076E+0 1.196970E-8 4.126117E+0 3.430362E+0 4.823072E+0 1.212121E-8 4.126127E+0 3.430325E+0 4.823063E+0 1.227273E-8 4.126105E+0 3.430276E+0 4.823054E+0 1.242424E-8 4.126082E+0 3.430234E+0 4.823054E+0 1.257576E-8 4.126066E+0 3.430254E+0 4.823063E+0 1.272727E-8 4.126084E+0 3.430298E+0 4.823072E+0 1.287879E-8 4.126107E+0 3.430341E+0 4.823077E+0 1.303030E-8 4.126129E+0 3.430344E+0 4.823069E+0 1.318182E-8 4.126122E+0 3.430312E+0 4.823061E+0 1.333333E-8 4.126100E+0 3.430279E+0 4.823054E+0 1.348485E-8 4.126078E+0 3.430263E+0 4.823059E+0 1.363636E-8 4.126074E+0 3.430289E+0 4.823068E+0 1.378788E-8 4.126097E+0 3.430317E+0 4.823076E+0 1.393939E-8 4.126120E+0 3.430338E+0 4.823075E+0 1.409091E-8 4.126136E+0 3.430324E+0 4.823066E+0 1.424242E-8 4.126117E+0 3.430299E+0 4.823058E+0 1.439394E-8 4.126095E+0 3.430273E+0 4.823055E+0 1.454545E-8 4.126077E+0 3.430280E+0 4.823063E+0 1.469697E-8 4.126089E+0 3.430306E+0 4.823071E+0 1.484848E-8 4.126115E+0 3.430331E+0 4.823073E+0 1.500000E-8 4.126140E+0 3.430301E+0 4.823049E+0 | |[End data_o | |====================================================================== [End]