|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ11 | TinyLogic(tm) UHS 3-Input AND Gate | 6 Lead SC70 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz11p6x_300.ibs | [File Rev] 1.0 | [Date] 11-May-01 3:38:37 PM | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SZ11 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 32m 1.10n 0.13p 2 gnd GND 30m 0.9n 0.13p 3 b data_i 32m 0.91n 0.13p 4 y data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.9n 0.13p 6 c data_i 32m 1.01n 0.13p | | vinl = .3 Vcc and vinh = .7Vcc [Model] data_i Model_type Input Vinh=2.625 Vinl=1.125 C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.75 3.0 4.5 | [GND Clamp] -3.750000E+0 -1.981104E+0 -2.025320E+0 -1.939385E+0 -3.650000E+0 -1.911676E+0 -1.955808E+0 -1.869879E+0 -3.550000E+0 -1.842273E+0 -1.886323E+0 -1.800393E+0 -3.450000E+0 -1.772894E+0 -1.816868E+0 -1.730928E+0 -3.350000E+0 -1.703543E+0 -1.747443E+0 -1.661485E+0 -3.250000E+0 -1.634222E+0 -1.678052E+0 -1.592066E+0 -3.150000E+0 -1.564932E+0 -1.608698E+0 -1.522674E+0 -3.050000E+0 -1.495678E+0 -1.539384E+0 -1.453312E+0 -2.950000E+0 -1.426461E+0 -1.470113E+0 -1.383981E+0 -2.850000E+0 -1.357287E+0 -1.400890E+0 -1.314687E+0 -2.750000E+0 -1.288159E+0 -1.331718E+0 -1.245432E+0 -2.650000E+0 -1.219082E+0 -1.262605E+0 -1.176225E+0 -2.550000E+0 -1.150062E+0 -1.193555E+0 -1.107072E+0 -2.450000E+0 -1.081107E+0 -1.124577E+0 -1.037986E+0 -2.350000E+0 -1.012225E+0 -1.055679E+0 -9.689831E-1 -2.250000E+0 -9.434257E-1 -9.868712E-1 -9.000847E-1 -2.150000E+0 -8.747232E-1 -9.181671E-1 -8.313163E-1 -2.050000E+0 -8.061334E-1 -8.495820E-1 -7.627047E-1 -1.950000E+0 -7.376773E-1 -7.811353E-1 -6.942735E-1 -1.850000E+0 -6.693820E-1 -7.128514E-1 -6.260431E-1 -1.750000E+0 -6.012828E-1 -6.447619E-1 -5.580348E-1 -1.650000E+0 -5.334265E-1 -5.769081E-1 -4.902775E-1 -1.550000E+0 -4.658760E-1 -5.093461E-1 -4.228193E-1 -1.450000E+0 -3.987185E-1 -4.421538E-1 -3.557411E-1 -1.350000E+0 -3.320824E-1 -3.754444E-1 -2.891811E-1 -1.250000E+0 -2.661753E-1 -3.093901E-1 -2.233892E-1 -1.150000E+0 -2.013502E-1 -2.442766E-1 -1.588675E-1 -1.050000E+0 -1.383234E-1 -1.805971E-1 -9.683256E-2 -9.500000E-1 -7.881906E-2 -1.193659E-1 -4.142118E-2 -8.500000E-1 -2.839096E-2 -6.304300E-2 -1.124205E-2 -7.500000E-1 -4.245546E-3 -1.905395E-2 -7.106836E-3 -6.500000E-1 -1.358489E-3 -1.887839E-3 -3.198715E-3 -5.500000E-1 -3.341795E-4 -1.862615E-4 -6.379004E-4 -4.500000E-1 -3.016662E-5 -2.628148E-5 -4.105868E-5 -3.500000E-1 -1.483524E-6 -2.211000E-6 -9.907589E-7 -2.500000E-1 -4.811144E-8 -1.297539E-7 -1.316978E-8 -1.500000E-1 -1.173712E-9 -5.903274E-9 -1.309115E-10 -5.000000E-2 -2.473467E-11 -1.997966E-10 -5.640030E-12 5.000000E-2 -3.142021E-12 2.104990E-12 -4.208384E-12 1.500000E-1 -2.070871E-12 1.083092E-11 -3.631151E-12 2.500000E-1 -1.379063E-12 1.258604E-11 -3.060607E-12 3.500000E-1 -7.097101E-13 1.389150E-11 -2.489398E-12 4.500000E-1 -4.618528E-14 1.499179E-11 -1.862399E-12 5.500000E-1 6.152856E-13 1.623190E-11 -1.349254E-12 6.500000E-1 1.219469E-12 1.717371E-11 -6.656897E-13 7.500000E-1 1.936895E-12 1.827927E-11 -3.228529E-13 8.500000E-1 2.541078E-12 1.949529E-11 4.755085E-13 9.500000E-1 3.144374E-12 2.059419E-11 1.045608E-12 1.050000E+0 3.975042E-12 2.157807E-11 1.615819E-12 1.150000E+0 4.236833E-12 2.278777E-11 2.185363E-12 1.250000E+0 5.180745E-12 2.399658E-11 2.982947E-12 1.350000E+0 5.898837E-12 2.497846E-11 3.326228E-12 1.450000E+0 6.387557E-12 2.618705E-11 3.668843E-12 1.550000E+0 7.104539E-12 2.716738E-11 4.466649E-12 1.650000E+0 7.593481E-12 2.860179E-11 4.809264E-12 1.750000E+0 8.538059E-12 2.980949E-11 5.378808E-12 1.850000E+0 9.027001E-12 3.079004E-11 6.176837E-12 1.950000E+0 9.743761E-12 3.176970E-11 6.747492E-12 2.050000E+0 1.000666E-11 3.297806E-11 7.545076E-12 2.150000E+0 1.095080E-11 3.418554E-11 7.887469E-12 2.250000E+0 1.144018E-11 3.562084E-11 8.230305E-12 2.350000E+0 1.238432E-11 3.637535E-11 8.573586E-12 2.450000E+0 1.287326E-11 3.758371E-11 9.369838E-12 2.550000E+0 1.336531E-11 3.833911E-11 9.713119E-12 2.650000E+0 1.430855E-11 4.000578E-11 1.051070E-11 2.750000E+0 1.525313E-11 4.076339E-11 1.130829E-11 2.850000E+0 1.528822E-11 4.197709E-11 1.210498E-11 2.950000E+0 1.623235E-11 4.319522E-11 1.244915E-11 3.050000E+0 1.672396E-11 4.441425E-11 1.279199E-11 3.150000E+0 1.721512E-11 4.518208E-11 1.358913E-11 3.250000E+0 1.816014E-11 4.640866E-11 1.393241E-11 3.350000E+0 1.865175E-11 4.764100E-11 1.518430E-11 3.450000E+0 1.914469E-11 4.887735E-11 1.552536E-11 3.550000E+0 2.009415E-11 5.012346E-11 1.586997E-11 3.650000E+0 2.104006E-11 5.137668E-11 1.666756E-11 3.750000E+0 2.153655E-11 5.264056E-11 1.655565E-11 | [POWER Clamp] -5.000000E-2 2.155698E-11 4.441425E-11 2.203127E-11 -1.500000E-1 2.250644E-11 4.518208E-11 2.237144E-11 -2.500000E-1 2.300471E-11 4.640866E-11 2.271605E-11 -3.500000E-1 2.305001E-11 4.809708E-11 2.306155E-11 -4.500000E-1 2.491607E-11 4.933476E-11 2.431477E-11 -5.500000E-1 2.496225E-11 5.012346E-11 2.465672E-11 -6.500000E-1 2.592237E-11 5.137668E-11 2.409006E-11 -7.500000E-1 2.597567E-11 5.264056E-11 2.625455E-11 -8.500000E-1 2.603517E-11 5.391776E-11 2.568878E-11 -9.500000E-1 2.791367E-11 5.475176E-11 2.694467E-11 -1.050000E+0 2.797673E-11 5.605827E-11 2.637890E-11 -1.150000E+0 2.895284E-11 5.737988E-11 2.854250E-11 -1.250000E+0 2.993694E-11 5.827516E-11 2.797762E-11 -1.350000E+0 3.001865E-11 5.919265E-11 2.923351E-11 -1.450000E+0 3.101519E-11 6.150636E-11 2.958078E-11 -1.550000E+0 3.201439E-11 6.157563E-11 2.992540E-11 -1.650000E+0 3.302336E-11 6.304557E-11 3.027090E-11 -1.750000E+0 3.403944E-11 6.456080E-11 3.152856E-11 -1.850000E+0 3.415490E-11 6.612222E-11 3.187761E-11 -1.950000E+0 3.428013E-11 6.773515E-11 3.313172E-11 -2.050000E+0 3.532641E-11 6.940848E-11 3.257039E-11 -2.150000E+0 3.638068E-11 7.023626E-11 3.473755E-11 -2.250000E+0 3.744916E-11 7.204548E-11 3.326672E-11 -2.350000E+0 3.762146E-11 7.484413E-11 3.543743E-11 -2.450000E+0 3.780443E-11 7.681500E-11 3.487521E-11 -2.550000E+0 3.891198E-11 7.888445E-11 3.704592E-11 -2.650000E+0 4.003642E-11 8.105072E-11 3.648992E-11 -2.750000E+0 4.117950E-11 8.333068E-11 3.593215E-11 -2.850000E+0 4.142997E-11 8.482104E-11 3.810285E-11 -2.950000E+0 4.260592E-11 8.734702E-11 3.754508E-11 -3.050000E+0 4.289369E-11 9.092105E-11 3.608314E-11 -3.150000E+0 4.411049E-11 9.282175E-11 4.007283E-11 -3.250000E+0 4.626521E-11 9.579448E-11 4.042988E-11 -3.350000E+0 4.661871E-11 9.893331E-11 4.078693E-11 -3.450000E+0 4.789946E-11 1.013438E-10 4.114042E-11 -3.550000E+0 4.921574E-11 1.057598E-10 4.149570E-11 -3.650000E+0 4.964385E-11 1.085603E-10 4.185630E-11 -3.750000E+0 5.101342E-11 1.124878E-10 4.221690E-11 | |[End data_i | |====================================================================== | | Vmeas is 1/2 Vcc [Model] data_o Model_type Output Polarity Non-Inverting Vref=0 Vmeas=1.875 Rref=500 Cref=50p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.75 3.0 4.5 | [Pullup] -3.750000E+0 8.054843E-2 7.587016E-3 1.608118E-1 -3.650000E+0 8.075590E-2 9.666812E-3 1.691071E-1 -3.550000E+0 8.101717E-2 1.431386E-2 1.986066E-1 -3.450000E+0 8.163571E-2 2.200343E-2 3.013250E-1 -3.250000E+0 8.783423E-2 3.414043E-2 4.132123E-1 -3.150000E+0 1.155896E-1 3.537714E-2 4.174030E-1 -3.050000E+0 2.197967E-1 3.586545E-2 4.167434E-1 -2.950000E+0 2.500107E-1 3.612651E-2 4.129961E-1 -2.850000E+0 2.569358E-1 3.648589E-2 4.070185E-1 -2.750000E+0 2.581227E-1 3.761499E-2 3.993170E-1 -2.650000E+0 2.561653E-1 4.724299E-2 3.902230E-1 -2.450000E+0 2.465484E-1 1.408408E-1 3.687226E-1 -2.350000E+0 2.397981E-1 1.446953E-1 3.566149E-1 -2.250000E+0 2.320995E-1 1.447035E-1 3.437451E-1 -2.150000E+0 2.236152E-1 1.425213E-1 3.301907E-1 -2.050000E+0 2.144636E-1 1.388628E-1 3.160082E-1 -1.950000E+0 2.047287E-1 1.341146E-1 3.012258E-1 -1.850000E+0 1.944609E-1 1.285079E-1 2.858262E-1 -1.650000E+0 1.724337E-1 1.152054E-1 2.536008E-1 -1.550000E+0 1.609733E-1 1.076872E-1 2.372684E-1 -1.450000E+0 1.494979E-1 9.989139E-2 2.208749E-1 -1.350000E+0 1.380540E-1 9.207086E-2 2.044182E-1 -1.250000E+0 1.266461E-1 8.430667E-2 1.878976E-1 -1.150000E+0 1.152760E-1 7.661247E-2 1.713185E-1 -1.050000E+0 1.039489E-1 6.899168E-2 1.547015E-1 -8.500000E-1 8.150476E-2 5.399341E-2 1.218485E-1 -7.500000E-1 7.055054E-2 4.664783E-2 1.069279E-1 -6.500000E-1 6.024620E-2 3.946932E-2 9.271930E-2 -5.500000E-1 5.068064E-2 3.263339E-2 7.850617E-2 -4.500000E-1 4.126784E-2 2.631732E-2 6.426603E-2 -3.500000E-1 3.192964E-2 2.023761E-2 5.000041E-2 -2.500000E-1 2.267344E-2 1.427903E-2 3.571499E-2 -5.000000E-2 4.469954E-3 2.772770E-3 7.133317E-3 5.000000E-2 -4.403526E-3 -2.708972E-3 -7.060827E-3 1.500000E-1 -1.292752E-2 -7.888186E-3 -2.078052E-2 2.500000E-1 -2.107419E-2 -1.274845E-2 -3.396777E-2 3.500000E-1 -2.884373E-2 -1.728912E-2 -4.662680E-2 4.500000E-1 -3.623636E-2 -2.150973E-2 -5.876182E-2 5.500000E-1 -4.325242E-2 -2.541010E-2 -7.037710E-2 7.500000E-1 -5.615664E-2 -3.225166E-2 -9.206569E-2 8.500000E-1 -6.204618E-2 -3.519549E-2 -1.021478E-1 9.500000E-1 -6.756199E-2 -3.782516E-2 -1.117277E-1 1.050000E+0 -7.270551E-2 -4.014605E-2 -1.208101E-1 1.150000E+0 -7.747874E-2 -4.216679E-2 -1.293998E-1 1.250000E+0 -8.188445E-2 -4.390067E-2 -1.375020E-1 1.350000E+0 -8.592655E-2 -4.536716E-2 -1.451221E-1 1.550000E+0 -9.294425E-2 -4.761172E-2 -1.589407E-1 1.650000E+0 -9.593865E-2 -4.846093E-2 -1.651537E-1 1.750000E+0 -9.860897E-2 -4.917797E-2 -1.709144E-1 1.850000E+0 -1.009757E-1 -4.979576E-2 -1.762339E-1 1.950000E+0 -1.030649E-1 -5.034054E-2 -1.811261E-1 2.050000E+0 -1.049081E-1 -5.083169E-2 -1.856086E-1 2.150000E+0 -1.065399E-1 -5.128291E-2 -1.897030E-1 2.250000E+0 -1.079955E-1 -5.170370E-2 -1.934351E-1 2.450000E+0 -1.105030E-1 -5.247823E-2 -1.999358E-1 2.550000E+0 -1.116051E-1 -5.283982E-2 -2.027706E-1 2.650000E+0 -1.126310E-1 -5.318779E-2 -2.053717E-1 2.750000E+0 -1.135937E-1 -5.352394E-2 -2.077687E-1 2.850000E+0 -1.145034E-1 -5.384965E-2 -2.099876E-1 2.950000E+0 -1.153675E-1 -5.416602E-2 -2.120506E-1 3.050000E+0 -1.161921E-1 -5.432099E-2 -2.139766E-1 3.250000E+0 -1.177401E-1 -5.492161E-2 -2.174797E-1 3.350000E+0 -1.184703E-1 -5.521183E-2 -2.190818E-1 3.450000E+0 -1.191749E-1 -5.550147E-2 -2.205980E-1 3.550000E+0 -1.198561E-1 -5.584297E-2 -2.220368E-1 3.650000E+0 -1.205158E-1 -5.669447E-2 -2.234057E-1 3.750000E+0 -1.211555E-1 -6.477336E-2 -2.247111E-1 3.800000E+0 -1.214684E-1 -1.544168E-1 -2.259586E-1 4.000000E+0 -1.226770E-1 -1.070698E+0 -2.282995E-1 4.100000E+0 -1.232584E-1 -1.699361E+0 -2.294013E-1 4.200000E+0 -1.238429E-1 -2.361499E+0 -2.304622E-1 4.300000E+0 -1.246201E-1 -3.042063E+0 -2.314852E-1 4.400000E+0 -1.262677E-1 -3.734243E+0 -2.324732E-1 4.500000E+0 -1.308443E-1 -4.434279E+0 -2.329549E-1 4.600000E+0 -1.883240E-1 -5.139992E+0 -2.338953E-1 4.800000E+0 -1.079474E+0 -6.563333E+0 -2.356909E-1 4.900000E+0 -1.703138E+0 -7.279355E+0 -2.365534E-1 5.000000E+0 -2.356329E+0 -7.997570E+0 -2.374866E-1 5.100000E+0 -3.025214E+0 -8.717613E+0 -2.393252E-1 5.200000E+0 -3.703816E+0 -9.439202E+0 -2.433482E-1 5.300000E+0 -4.388917E+0 -1.016212E+1 -2.487272E-1 5.400000E+0 -5.078681E+0 -1.088618E+1 -2.738645E-1 5.600000E+0 -6.467935E+0 -1.233718E+1 -1.133276E+0 5.700000E+0 -7.166100E+0 -1.306391E+1 -1.767404E+0 5.800000E+0 -7.866043E+0 -1.379134E+1 -2.427692E+0 5.900000E+0 -8.567464E+0 -1.451941E+1 -3.101235E+0 6.000000E+0 -9.270134E+0 -1.524804E+1 -3.782719E+0 6.100000E+0 -9.973872E+0 -1.597719E+1 -4.469467E+0 6.200000E+0 -1.067853E+1 -1.670681E+1 -5.159954E+0 6.400000E+0 -1.209018E+1 -1.816731E+1 -6.548650E+0 6.500000E+0 -1.279699E+1 -1.889813E+1 -7.245789E+0 6.600000E+0 -1.350437E+1 -1.962928E+1 -7.944323E+0 6.700000E+0 -1.421225E+1 -2.036075E+1 -8.644014E+0 6.800000E+0 -1.492059E+1 -2.109252E+1 -9.344681E+0 6.900000E+0 -1.562934E+1 -2.182455E+1 -1.004618E+1 7.000000E+0 -1.633847E+1 -2.255684E+1 -1.074840E+1 7.200000E+0 -1.775774E+1 -2.402213E+1 -1.215464E+1 7.300000E+0 -1.846783E+1 -2.475509E+1 -1.285853E+1 7.400000E+0 -1.917819E+1 -2.548825E+1 -1.356285E+1 7.500000E+0 -1.988880E+1 -2.622160E+1 -1.426756E+1 | [Pulldown] -3.750000E+0 -1.975201E+1 -2.066438E+1 -1.930609E+1 -3.650000E+0 -1.904179E+1 -1.993298E+1 -1.859992E+1 -3.550000E+0 -1.833183E+1 -1.920188E+1 -1.789397E+1 -3.450000E+0 -1.762214E+1 -1.847112E+1 -1.718824E+1 -3.250000E+0 -1.620370E+1 -1.701069E+1 -1.577754E+1 -3.150000E+0 -1.549500E+1 -1.628109E+1 -1.507261E+1 -3.050000E+0 -1.478668E+1 -1.555194E+1 -1.436800E+1 -2.950000E+0 -1.407879E+1 -1.482329E+1 -1.366374E+1 -2.850000E+0 -1.337137E+1 -1.409520E+1 -1.295987E+1 -2.750000E+0 -1.266447E+1 -1.336770E+1 -1.225643E+1 -2.650000E+0 -1.195814E+1 -1.264088E+1 -1.155347E+1 -2.450000E+0 -1.054751E+1 -1.118959E+1 -1.014925E+1 -2.350000E+0 -9.843389E+0 -1.046531E+1 -9.448147E+0 -2.250000E+0 -9.140219E+0 -9.742128E+0 -8.747855E+0 -2.150000E+0 -8.438148E+0 -9.020189E+0 -8.048508E+0 -2.050000E+0 -7.737365E+0 -8.299702E+0 -7.350278E+0 -1.950000E+0 -7.038110E+0 -7.580921E+0 -6.653387E+0 -1.850000E+0 -6.340695E+0 -6.864174E+0 -5.958132E+0 -1.650000E+0 -4.953220E+0 -5.438658E+0 -4.574328E+0 -1.550000E+0 -4.264566E+0 -4.731284E+0 -3.887211E+0 -1.450000E+0 -3.580822E+0 -4.028948E+0 -3.204922E+0 -1.350000E+0 -2.903977E+0 -3.333448E+0 -2.529774E+0 -1.250000E+0 -2.237575E+0 -2.647778E+0 -1.866197E+0 -1.150000E+0 -1.588345E+0 -1.977125E+0 -1.224335E+0 -1.050000E+0 -9.723872E-1 -1.332179E+0 -6.355840E-1 -8.500000E-1 -1.505593E-1 -2.753399E-1 -1.701353E-1 -7.500000E-1 -9.990882E-2 -8.387248E-2 -1.501692E-1 -6.500000E-1 -8.558287E-2 -5.242700E-2 -1.304667E-1 -5.500000E-1 -7.260459E-2 -4.318151E-2 -1.109526E-1 -4.500000E-1 -5.970882E-2 -3.522374E-2 -9.168814E-2 -3.500000E-1 -4.670187E-2 -2.732132E-2 -7.210455E-2 -2.500000E-1 -3.352279E-2 -1.943113E-2 -5.206142E-2 -5.000000E-2 -6.749222E-3 -3.825668E-3 -1.062483E-2 0.0 -1.912572E-10 -1.714738E-10 -2.295000E-10 1.000000E-1 1.306921E-2 7.321497E-3 2.073747E-2 2.000000E-1 2.527793E-2 1.408573E-2 4.027224E-2 3.000000E-1 3.665594E-2 2.031276E-2 5.863757E-2 4.000000E-1 4.723234E-2 2.602191E-2 7.586696E-2 5.000000E-1 5.703532E-2 3.123176E-2 9.199372E-2 7.000000E-1 7.442797E-2 4.022360E-2 1.210686E-1 8.000000E-1 8.206709E-2 4.403812E-2 1.340773E-1 9.000000E-1 8.903066E-2 4.741802E-2 1.461027E-1 1.000000E+0 9.533668E-2 5.037623E-2 1.571661E-1 1.100000E+0 1.009986E-1 5.292416E-2 1.672823E-1 1.200000E+0 1.060241E-1 5.507268E-2 1.764570E-1 1.300000E+0 1.104142E-1 5.683549E-2 1.846834E-1 1.500000E+0 1.172788E-1 5.931548E-2 1.982005E-1 1.600000E+0 1.197768E-1 6.013175E-2 2.034369E-1 1.700000E+0 1.217197E-1 6.074879E-2 2.076639E-1 1.800000E+0 1.232024E-1 6.122300E-2 2.109624E-1 1.900000E+0 1.243325E-1 6.159729E-2 2.134794E-1 2.000000E+0 1.252059E-1 6.190174E-2 2.153903E-1 2.100000E+0 1.258967E-1 6.215673E-2 2.168563E-1 2.200000E+0 1.264579E-1 6.237603E-2 2.180044E-1 2.400000E+0 1.273260E-1 6.274214E-2 2.196855E-1 2.500000E+0 1.276755E-1 6.290007E-2 2.203261E-1 2.600000E+0 1.279866E-1 6.304610E-2 2.208783E-1 2.700000E+0 1.282680E-1 6.318269E-2 2.213637E-1 2.800000E+0 1.285261E-1 6.331167E-2 2.217975E-1 2.900000E+0 1.287657E-1 6.343446E-2 2.221907E-1 3.000000E+0 1.289902E-1 6.355218E-2 2.225518E-1 3.200000E+0 1.294049E-1 6.377582E-2 2.232011E-1 3.300000E+0 1.295992E-1 6.388323E-2 2.234982E-1 3.400000E+0 1.297869E-1 6.399083E-2 2.237814E-1 3.500000E+0 1.299693E-1 6.415005E-2 2.240537E-1 3.600000E+0 1.301478E-1 6.471001E-2 2.243174E-1 3.700000E+0 1.303235E-1 6.576193E-2 2.245749E-1 3.800000E+0 1.304976E-1 6.702010E-2 2.248284E-1 4.000000E+0 1.308459E-1 6.976537E-2 2.253323E-1 4.100000E+0 1.310225E-1 7.119008E-2 2.255872E-1 4.200000E+0 1.312026E-1 7.263210E-2 2.258472E-1 4.300000E+0 1.313913E-1 7.408476E-2 2.261147E-1 4.400000E+0 1.317234E-1 7.554342E-2 2.263927E-1 4.500000E+0 1.329649E-1 7.700456E-2 2.266842E-1 4.600000E+0 1.349139E-1 7.846536E-2 2.269925E-1 4.800000E+0 1.393818E-1 8.137647E-2 2.276756E-1 4.900000E+0 1.417248E-1 8.282245E-2 2.280597E-1 5.000000E+0 1.441086E-1 8.425913E-2 2.284797E-1 5.100000E+0 1.465264E-1 8.568407E-2 2.289422E-1 5.200000E+0 1.489759E-1 8.709439E-2 2.294643E-1 5.300000E+0 1.514579E-1 8.848650E-2 2.304925E-1 5.400000E+0 1.539750E-1 8.985578E-2 2.334805E-1 5.600000E+0 1.591322E-1 9.249834E-2 2.413818E-1 5.700000E+0 1.617838E-1 9.375044E-2 2.456063E-1 5.800000E+0 1.644931E-1 9.493359E-2 2.499501E-1 5.900000E+0 1.672682E-1 9.601840E-2 2.544113E-1 6.000000E+0 1.701175E-1 9.695478E-2 2.589982E-1 6.100000E+0 1.730503E-1 9.764530E-2 2.637244E-1 6.200000E+0 1.760762E-1 9.784921E-2 2.686069E-1 6.400000E+0 1.824481E-1 9.145652E-2 2.789203E-1 6.500000E+0 1.858150E-1 8.409241E-2 2.843956E-1 6.600000E+0 1.893163E-1 7.922093E-2 2.901152E-1 6.700000E+0 1.929621E-1 7.738770E-2 2.961046E-1 6.800000E+0 1.967617E-1 7.745268E-2 3.023901E-1 6.900000E+0 2.007231E-1 7.835055E-2 3.089990E-1 7.000000E+0 2.048525E-1 7.960699E-2 3.159594E-1 7.200000E+0 2.136218E-1 8.266451E-2 3.310488E-1 7.300000E+0 2.182484E-1 8.444393E-2 3.392362E-1 7.400000E+0 2.230044E-1 8.639693E-2 3.478910E-1 7.500000E+0 2.278244E-1 8.853086E-2 3.570426E-1 | [Ramp] dV/dt_r 1.797E+0/4.853E-10 1.212E+0/1.383E-9 2.359E+0/2.497E-10 dV/dt_f 1.917E+0/8.329E-10 1.271E+0/1.962E-9 2.436E+0/4.910E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.75 V_fixture_min=3.0 V_fixture_max=4.5 0.0 3.750000E+0 3.000000E+0 4.500000E+0 1.515152E-10 3.750001E+0 3.000000E+0 4.500001E+0 3.030303E-10 3.750001E+0 3.000001E+0 4.500000E+0 4.545455E-10 3.750000E+0 3.000001E+0 4.500000E+0 6.060606E-10 3.750000E+0 3.000000E+0 4.500001E+0 7.575758E-10 3.750000E+0 3.000000E+0 4.500001E+0 9.090909E-10 3.750003E+0 3.000002E+0 4.500004E+0 1.060606E-9 3.750007E+0 3.000005E+0 4.500004E+0 1.212121E-9 3.750010E+0 3.000007E+0 4.500006E+0 1.363636E-9 3.750014E+0 3.000014E+0 4.500008E+0 1.515152E-9 3.750018E+0 3.000024E+0 4.499998E+0 1.666667E-9 3.750021E+0 3.000041E+0 4.499813E+0 1.818182E-9 3.749916E+0 3.000062E+0 4.499001E+0 1.969697E-9 3.749341E+0 3.000084E+0 4.497569E+0 2.121212E-9 3.747466E+0 2.999953E+0 4.504770E+0 2.272727E-9 3.745218E+0 2.999486E+0 4.489508E+0 2.424242E-9 3.755486E+0 2.998167E+0 4.366311E+0 2.575758E-9 3.764957E+0 2.996623E+0 4.163552E+0 2.727273E-9 3.743648E+0 2.996190E+0 3.884437E+0 2.878788E-9 3.682853E+0 3.000273E+0 3.465094E+0 3.030303E-9 3.594231E+0 3.007203E+0 2.837378E+0 3.181818E-9 3.455743E+0 3.009518E+0 1.965407E+0 3.333333E-9 3.274417E+0 3.010069E+0 1.231649E+0 3.484848E-9 3.089517E+0 3.007890E+0 8.895638E-1 3.636364E-9 2.830806E+0 3.000591E+0 7.083479E-1 3.787879E-9 2.471581E+0 2.987948E+0 6.128042E-1 3.939394E-9 2.069102E+0 2.959597E+0 5.569960E-1 4.090909E-9 1.664979E+0 2.913287E+0 5.011877E-1 4.242424E-9 1.301899E+0 2.859274E+0 4.768758E-1 4.393939E-9 1.056236E+0 2.805260E+0 4.675060E-1 4.545455E-9 9.293236E-1 2.742235E+0 4.611945E-1 4.696970E-9 8.225660E-1 2.658183E+0 4.551841E-1 4.848485E-9 7.403615E-1 2.574130E+0 4.519135E-1 5.000000E-9 7.103325E-1 2.490078E+0 4.486960E-1 5.151515E-9 6.803034E-1 2.363576E+0 4.455429E-1 5.303030E-9 6.505327E-1 2.237075E+0 4.434157E-1 5.454545E-9 6.351800E-1 2.110573E+0 4.417125E-1 5.606061E-9 6.253844E-1 1.973048E+0 4.400139E-1 5.757576E-9 6.182754E-1 1.830799E+0 4.387262E-1 5.909091E-9 6.111664E-1 1.688550E+0 4.379311E-1 6.060606E-9 6.047174E-1 1.558385E+0 4.371360E-1 6.212121E-9 6.004797E-1 1.446345E+0 4.363905E-1 6.363636E-9 5.966710E-1 1.334306E+0 4.359000E-1 6.515152E-9 5.929305E-1 1.227055E+0 4.354096E-1 6.666667E-9 5.901031E-1 1.162911E+0 4.349349E-1 6.818182E-9 5.876574E-1 1.098766E+0 4.346764E-1 6.969697E-9 5.852117E-1 1.034621E+0 4.344731E-1 7.121212E-9 5.832675E-1 9.985181E-1 4.342706E-1 7.272727E-9 5.818889E-1 9.694259E-1 4.340906E-1 7.424242E-9 5.805103E-1 9.403337E-1 4.339301E-1 7.575758E-9 5.792422E-1 9.187619E-1 4.337695E-1 7.727273E-9 5.782700E-1 9.047104E-1 4.336396E-1 7.878788E-9 5.773332E-1 8.906589E-1 4.335957E-1 8.030303E-9 5.764382E-1 8.779994E-1 4.335518E-1 8.181818E-9 5.758235E-1 8.709081E-1 4.335067E-1 8.333333E-9 5.753049E-1 8.638168E-1 4.334468E-1 8.484848E-9 5.747864E-1 8.567254E-1 4.333850E-1 8.636364E-9 5.743484E-1 8.513523E-1 4.333251E-1 8.787879E-9 5.739712E-1 8.461700E-1 4.333014E-1 8.939394E-9 5.735939E-1 8.409878E-1 4.332999E-1 9.090909E-9 5.732711E-1 8.369344E-1 4.332984E-1 9.242424E-9 5.730700E-1 8.336335E-1 4.332868E-1 9.393939E-9 5.728743E-1 8.303326E-1 4.332575E-1 9.545455E-9 5.726843E-1 8.272673E-1 4.332281E-1 9.696970E-9 5.725197E-1 8.247517E-1 4.332019E-1 9.848485E-9 5.723620E-1 8.222361E-1 4.332110E-1 10.000000E-9 5.722042E-1 8.197204E-1 4.332209E-1 1.015152E-8 5.721037E-1 8.180592E-1 4.332294E-1 1.030303E-8 5.720313E-1 8.163980E-1 4.332176E-1 1.045455E-8 5.719589E-1 8.147368E-1 4.331973E-1 1.060606E-8 5.718880E-1 8.133439E-1 4.331773E-1 1.075758E-8 5.718196E-1 8.120659E-1 4.331720E-1 1.090909E-8 5.717512E-1 8.107879E-1 4.331846E-1 1.106061E-8 5.716913E-1 8.096758E-1 4.331973E-1 1.121212E-8 5.716598E-1 8.088125E-1 4.332047E-1 1.136364E-8 5.716338E-1 8.079492E-1 4.331859E-1 1.151515E-8 5.716075E-1 8.071062E-1 4.331670E-1 1.166667E-8 5.715780E-1 8.064457E-1 4.331502E-1 1.181818E-8 5.715471E-1 8.057851E-1 4.331618E-1 1.196970E-8 5.715162E-1 8.051246E-1 4.331806E-1 1.212121E-8 5.714954E-1 8.046273E-1 4.331988E-1 1.227273E-8 5.714860E-1 8.041708E-1 4.331975E-1 1.242424E-8 5.714766E-1 8.037144E-1 4.331792E-1 1.257576E-8 5.714653E-1 8.033141E-1 4.331610E-1 1.272727E-8 5.714489E-1 8.029702E-1 4.331521E-1 1.287879E-8 5.714319E-1 8.026263E-1 4.331693E-1 1.303030E-8 5.714168E-1 8.023023E-1 4.331866E-1 1.318182E-8 5.714145E-1 8.020578E-1 4.332015E-1 1.333333E-8 5.714167E-1 8.018134E-1 4.331879E-1 1.348485E-8 5.714188E-1 8.015690E-1 4.331706E-1 1.363636E-8 5.714120E-1 8.013832E-1 4.331544E-1 1.378788E-8 5.713984E-1 8.012040E-1 4.331585E-1 1.393939E-8 5.713849E-1 8.010247E-1 4.331749E-1 1.409091E-8 5.713783E-1 8.008736E-1 4.331914E-1 1.424242E-8 5.713871E-1 8.007412E-1 4.331960E-1 1.439394E-8 5.713967E-1 8.006088E-1 4.331796E-1 1.454545E-8 5.714035E-1 8.004879E-1 4.331632E-1 1.469697E-8 5.713983E-1 8.003937E-1 4.331502E-1 1.484848E-8 5.713899E-1 8.002994E-1 4.331746E-1 1.500000E-8 5.713814E-1 8.002052E-1 4.331997E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 2.951878E+0 1.977221E+0 3.884619E+0 1.515152E-10 2.951878E+0 1.977222E+0 3.884619E+0 3.030303E-10 2.951878E+0 1.977221E+0 3.884618E+0 4.545455E-10 2.951878E+0 1.977219E+0 3.884618E+0 6.060606E-10 2.951878E+0 1.977219E+0 3.884617E+0 7.575758E-10 2.951878E+0 1.977217E+0 3.884617E+0 9.090909E-10 2.951878E+0 1.977211E+0 3.884618E+0 1.060606E-9 2.951876E+0 1.977205E+0 3.884616E+0 1.212121E-9 2.951870E+0 1.977199E+0 3.884614E+0 1.363636E-9 2.951863E+0 1.977200E+0 3.884611E+0 1.515152E-9 2.951856E+0 1.977172E+0 3.884606E+0 1.666667E-9 2.951849E+0 1.977081E+0 3.884591E+0 1.818182E-9 2.951816E+0 1.976974E+0 3.884341E+0 1.969697E-9 2.951912E+0 1.976868E+0 3.883763E+0 2.121212E-9 2.952329E+0 1.976769E+0 3.883553E+0 2.272727E-9 2.954956E+0 1.977045E+0 3.832898E+0 2.424242E-9 2.954509E+0 1.979274E+0 3.617721E+0 2.575758E-9 2.921880E+0 1.983980E+0 3.195072E+0 2.727273E-9 2.834289E+0 1.988404E+0 2.461535E+0 2.878788E-9 2.659713E+0 1.989169E+0 1.566236E+0 3.030303E-9 2.405807E+0 1.969437E+0 7.303367E-1 3.181818E-9 1.981247E+0 1.923907E+0 4.172885E-1 3.333333E-9 1.486932E+0 1.863391E+0 2.700272E-1 3.484848E-9 9.876965E-1 1.790506E+0 1.487693E-1 3.636364E-9 6.085494E-1 1.703501E+0 8.256008E-2 3.787879E-9 3.923286E-1 1.571783E+0 4.407289E-2 3.939394E-9 2.773743E-1 1.440066E+0 1.321882E-2 4.090909E-9 1.872362E-1 1.308348E+0 6.576391E-3 4.242424E-9 1.404874E-1 1.128038E+0 4.446155E-3 4.393939E-9 9.568138E-2 9.446253E-1 3.393577E-3 4.545455E-9 5.554842E-2 7.612130E-1 2.340999E-3 4.696970E-9 3.628852E-2 5.922239E-1 1.584715E-3 4.848485E-9 2.263631E-2 4.668222E-1 1.448799E-3 5.000000E-9 8.984098E-3 3.783650E-1 1.322142E-3 5.151515E-9 4.226766E-3 2.976588E-1 1.169362E-3 5.303030E-9 3.850494E-3 2.382755E-1 9.136298E-4 5.454545E-9 3.474223E-3 1.989728E-1 6.333118E-4 5.606061E-9 2.969610E-3 1.596702E-1 3.595546E-4 5.757576E-9 2.246472E-3 1.249587E-1 3.055840E-4 5.909091E-9 1.523334E-3 1.006376E-1 3.533058E-4 6.060606E-9 9.825357E-4 7.744422E-2 4.010275E-4 6.212121E-9 1.052575E-3 5.502064E-2 3.769403E-4 6.363636E-9 1.241136E-3 4.279724E-2 2.495183E-4 6.515152E-9 1.397825E-3 3.243426E-2 1.220963E-4 6.666667E-9 1.127438E-3 2.207128E-2 3.637434E-5 6.818182E-9 6.785708E-4 1.558901E-2 7.764818E-5 6.969697E-9 2.297041E-4 1.153614E-2 1.397721E-4 7.121212E-9 1.106783E-4 7.483263E-3 1.921523E-4 7.272727E-9 3.636006E-4 4.723876E-3 1.512720E-4 7.424242E-9 6.165230E-4 4.102335E-3 7.420099E-5 7.575758E-9 7.271918E-4 3.642480E-3 -2.870021E-6 7.727273E-9 4.566212E-4 3.195084E-3 -1.407376E-5 7.878788E-9 1.405296E-4 2.816441E-3 3.800676E-5 8.030303E-9 -1.210266E-4 2.448871E-3 9.008728E-5 8.181818E-9 -1.719448E-5 2.081302E-3 1.136461E-4 8.333333E-9 2.120694E-4 1.919300E-3 6.642882E-5 8.484848E-9 4.413333E-4 1.839237E-3 1.287339E-5 8.636364E-9 4.057433E-4 1.759174E-3 -2.931822E-5 8.787879E-9 1.703512E-4 1.619256E-3 -8.061859E-6 8.939394E-9 -6.504079E-5 1.404348E-3 3.308118E-5 9.090909E-9 -1.733799E-4 1.186687E-3 7.422423E-5 9.242424E-9 2.032484E-6 1.010298E-3 6.611755E-5 9.393939E-9 1.901502E-4 9.705014E-4 2.652336E-5 9.545455E-9 3.231975E-4 9.493753E-4 -1.307083E-5 9.696970E-9 2.102637E-4 9.282491E-4 -2.968357E-5 9.848485E-9 3.124552E-5 8.212000E-4 1.821101E-6 10.000000E-9 -1.477727E-4 6.946469E-4 3.404394E-5 1.015152E-8 -1.068246E-4 5.680938E-4 5.563956E-5 1.030303E-8 4.246500E-5 5.072970E-4 3.535142E-5 1.045455E-8 1.917546E-4 5.084262E-4 5.061176E-6 1.060606E-8 2.348455E-4 5.095554E-4 -2.411690E-5 1.075758E-8 9.711125E-5 4.891763E-4 -1.603767E-5 1.090909E-8 -4.062296E-5 4.201205E-4 9.280026E-6 1.106061E-8 -1.273645E-4 3.457820E-4 3.459772E-5 1.121212E-8 -4.328049E-5 2.764242E-4 3.968935E-5 1.136364E-8 7.394875E-5 2.730618E-4 1.567517E-5 1.151515E-8 1.799803E-4 2.817362E-4 -8.339001E-6 1.166667E-8 1.359630E-4 2.904106E-4 -2.244651E-5 1.181818E-8 2.923858E-5 2.660176E-4 -6.383716E-6 1.196970E-8 -7.748580E-5 2.209239E-4 1.463241E-5 1.212121E-8 -9.091892E-5 1.758301E-4 3.276370E-5 1.227273E-8 8.487194E-7 1.506192E-4 2.328296E-5 1.242424E-8 9.261636E-5 1.582702E-4 3.087113E-6 1.257576E-8 1.406660E-4 1.684066E-4 -1.710874E-5 1.272727E-8 7.155119E-5 1.733687E-4 -1.727514E-5 1.287879E-8 -1.155336E-5 1.497765E-4 1.802441E-6 1.303030E-8 -7.916043E-5 1.215849E-4 2.088002E-5 1.318182E-8 -4.293449E-5 9.339337E-5 2.967846E-5 1.333333E-8 2.893562E-5 9.166285E-5 1.296938E-5 1.348485E-8 1.008057E-4 1.004797E-4 -6.023957E-6 1.363636E-8 9.458824E-5 1.092966E-4 -2.065220E-5 1.378788E-8 2.946256E-5 1.063891E-4 -1.090873E-5 1.393939E-8 -3.566313E-5 8.879230E-5 6.473650E-6 1.409091E-8 -6.431455E-5 7.065646E-5 2.385603E-5 1.424242E-8 -1.150680E-5 5.784879E-5 2.040467E-5 1.439394E-8 4.494838E-5 6.267479E-5 3.633376E-6 1.454545E-8 8.449905E-5 6.991116E-5 -1.313792E-5 1.469697E-8 4.854292E-5 7.714752E-5 -1.723111E-5 1.484848E-8 -7.698627E-6 6.330743E-5 5.220473E-6 1.500000E-8 -6.394017E-5 4.468311E-5 2.806824E-5 | [Rising Waveform] R_fixture=50 V_fixture=3.75 V_fixture_min=3.0 V_fixture_max=4.5 0.0 5.713592E-1 7.993189E-1 4.331690E-1 1.515152E-10 5.713586E-1 7.993181E-1 4.331683E-1 3.030303E-10 5.713585E-1 7.993202E-1 4.331685E-1 4.545455E-10 5.713591E-1 7.993245E-1 4.331690E-1 6.060606E-10 5.713593E-1 7.993258E-1 4.331682E-1 7.575758E-10 5.713587E-1 7.993301E-1 4.331677E-1 9.090909E-10 5.713603E-1 7.993344E-1 4.331685E-1 1.060606E-9 5.713626E-1 7.993461E-1 4.331694E-1 1.212121E-9 5.713649E-1 7.993587E-1 4.331702E-1 1.363636E-9 5.713674E-1 7.993711E-1 4.331713E-1 1.515152E-9 5.713755E-1 7.993823E-1 4.331780E-1 1.666667E-9 5.714014E-1 7.993790E-1 4.332569E-1 1.818182E-9 5.713892E-1 7.993695E-1 4.336425E-1 1.969697E-9 5.731811E-1 7.993601E-1 4.363429E-1 2.121212E-9 5.836274E-1 7.991630E-1 4.794147E-1 2.272727E-9 6.302072E-1 7.979360E-1 1.052360E+0 2.424242E-9 9.773134E-1 7.986340E-1 3.122882E+0 2.575758E-9 1.901738E+0 8.078232E-1 4.308779E+0 2.727273E-9 3.005594E+0 8.693598E-1 4.422006E+0 2.878788E-9 3.564679E+0 1.048870E+0 4.451816E+0 3.030303E-9 3.673443E+0 1.323795E+0 4.469600E+0 3.181818E-9 3.698336E+0 1.800365E+0 4.480510E+0 3.333333E-9 3.713023E+0 2.253608E+0 4.487395E+0 3.484848E-9 3.724870E+0 2.592339E+0 4.491813E+0 3.636364E-9 3.731285E+0 2.794094E+0 4.495456E+0 3.787879E-9 3.735456E+0 2.875113E+0 4.496644E+0 3.939394E-9 3.738814E+0 2.916910E+0 4.497833E+0 4.090909E-9 3.742171E+0 2.947736E+0 4.499021E+0 4.242424E-9 3.744881E+0 2.957621E+0 4.499332E+0 4.393939E-9 3.745926E+0 2.964345E+0 4.499503E+0 4.545455E-9 3.746971E+0 2.970020E+0 4.499621E+0 4.696970E-9 3.748016E+0 2.975695E+0 4.499738E+0 4.848485E-9 3.748426E+0 2.980368E+0 4.499840E+0 5.000000E-9 3.748822E+0 2.982911E+0 4.499877E+0 5.151515E-9 3.749219E+0 2.985454E+0 4.499899E+0 5.303030E-9 3.749413E+0 2.987978E+0 4.499920E+0 5.454545E-9 3.749513E+0 2.989561E+0 4.499934E+0 5.606061E-9 3.749613E+0 2.991144E+0 4.499945E+0 5.757576E-9 3.749699E+0 2.992727E+0 4.499955E+0 5.909091E-9 3.749762E+0 2.993786E+0 4.499962E+0 6.060606E-9 3.749826E+0 2.994642E+0 4.499963E+0 6.212121E-9 3.749884E+0 2.995497E+0 4.499963E+0 6.363636E-9 3.749887E+0 2.996215E+0 4.499965E+0 6.515152E-9 3.749889E+0 2.996743E+0 4.499969E+0 6.666667E-9 3.749892E+0 2.997270E+0 4.499974E+0 6.818182E-9 3.749907E+0 2.997768E+0 4.499979E+0 6.969697E-9 3.749927E+0 2.998048E+0 4.499979E+0 7.121212E-9 3.749946E+0 2.998329E+0 4.499978E+0 7.272727E-9 3.749953E+0 2.998609E+0 4.499976E+0 7.424242E-9 3.749948E+0 2.998800E+0 4.499977E+0 7.575758E-9 3.749942E+0 2.998971E+0 4.499981E+0 7.727273E-9 3.749940E+0 2.999142E+0 4.499985E+0 7.878788E-9 3.749953E+0 2.999272E+0 4.499988E+0 8.030303E-9 3.749965E+0 2.999365E+0 4.499986E+0 8.181818E-9 3.749978E+0 2.999458E+0 4.499984E+0 8.333333E-9 3.749972E+0 2.999543E+0 4.499983E+0 8.484848E-9 3.749964E+0 2.999597E+0 4.499985E+0 8.636364E-9 3.749955E+0 2.999652E+0 4.499989E+0 8.787879E-9 3.749958E+0 2.999707E+0 4.499992E+0 8.939394E-9 3.749969E+0 2.999741E+0 4.499992E+0 9.090909E-9 3.749980E+0 2.999774E+0 4.499990E+0 9.242424E-9 3.749986E+0 2.999806E+0 4.499988E+0 9.393939E-9 3.749978E+0 2.999829E+0 4.499987E+0 9.545455E-9 3.749969E+0 2.999847E+0 4.499990E+0 9.696970E-9 3.749961E+0 2.999865E+0 4.499993E+0 9.848485E-9 3.749971E+0 2.999881E+0 4.499996E+0 10.000000E-9 3.749980E+0 2.999893E+0 4.499994E+0 1.015152E-8 3.749990E+0 2.999904E+0 4.499992E+0 1.030303E-8 3.749988E+0 2.999916E+0 4.499990E+0 1.045455E-8 3.749981E+0 2.999922E+0 4.499991E+0 1.060606E-8 3.749973E+0 2.999929E+0 4.499994E+0 1.075758E-8 3.749972E+0 2.999935E+0 4.499996E+0 1.090909E-8 3.749981E+0 2.999939E+0 4.499997E+0 1.106061E-8 3.749989E+0 2.999941E+0 4.499995E+0 1.121212E-8 3.749997E+0 2.999943E+0 4.499993E+0 1.136364E-8 3.749990E+0 2.999947E+0 4.499991E+0 1.151515E-8 3.749982E+0 2.999952E+0 4.499993E+0 1.166667E-8 3.749975E+0 2.999958E+0 4.499996E+0 1.181818E-8 3.749980E+0 2.999963E+0 4.499998E+0 1.196970E-8 3.749988E+0 2.999962E+0 4.499997E+0 1.212121E-8 3.749996E+0 2.999961E+0 4.499995E+0 1.227273E-8 3.749997E+0 2.999960E+0 4.499993E+0 1.242424E-8 3.749990E+0 2.999963E+0 4.499993E+0 1.257576E-8 3.749983E+0 2.999967E+0 4.499995E+0 1.272727E-8 3.749979E+0 2.999971E+0 4.499998E+0 1.287879E-8 3.749986E+0 2.999973E+0 4.499999E+0 1.303030E-8 3.749994E+0 2.999973E+0 4.499997E+0 1.318182E-8 3.750001E+0 2.999973E+0 4.499995E+0 1.333333E-8 3.749996E+0 2.999973E+0 4.499993E+0 1.348485E-8 3.749990E+0 2.999973E+0 4.499994E+0 1.363636E-8 3.749984E+0 2.999973E+0 4.499997E+0 1.378788E-8 3.749985E+0 2.999973E+0 4.499999E+0 1.393939E-8 3.749992E+0 2.999975E+0 4.499999E+0 1.409091E-8 3.749998E+0 2.999976E+0 4.499996E+0 1.424242E-8 3.750001E+0 2.999978E+0 4.499994E+0 1.439394E-8 3.749995E+0 2.999979E+0 4.499993E+0 1.454545E-8 3.749989E+0 2.999979E+0 4.499995E+0 1.469697E-8 3.749984E+0 2.999979E+0 4.499998E+0 1.484848E-8 3.749993E+0 2.999979E+0 4.499998E+0 1.500000E-8 3.750003E+0 2.999977E+0 4.499988E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 1.515152E-10 -6.397084E-7 -7.722252E-7 -6.826404E-7 3.030303E-10 -8.511439E-7 -1.264127E-6 -3.385414E-7 4.545455E-10 -3.289697E-7 -4.885889E-7 2.286441E-7 6.060606E-10 -2.373527E-7 4.767003E-7 -7.244453E-7 7.575758E-10 -9.049407E-7 -6.090162E-7 -1.198534E-6 9.090909E-10 -1.718457E-6 -3.600377E-6 -1.396104E-6 1.060606E-9 -2.579433E-6 -5.538525E-6 -1.593674E-6 1.212121E-9 -3.440410E-6 -6.398280E-6 -1.746833E-6 1.363636E-9 -4.503709E-6 -7.073374E-6 -2.605179E-6 1.515152E-9 -6.175600E-6 -6.850777E-6 3.800260E-6 1.666667E-9 6.861061E-5 5.400868E-6 1.593388E-4 1.818182E-9 2.623727E-4 2.267958E-5 -1.230655E-4 1.969697E-9 4.073508E-5 3.995829E-5 -7.445645E-3 2.121212E-9 -7.388905E-3 3.368542E-4 -3.439213E-2 2.272727E-9 -2.878946E-2 1.442998E-3 3.257263E-2 2.424242E-9 -3.957166E-2 8.384125E-4 7.943341E-1 2.575758E-9 1.771578E-2 -2.293184E-3 2.420987E+0 2.727273E-9 3.350242E-1 -1.207959E-2 3.360755E+0 2.878788E-9 9.381040E-1 -2.369810E-2 3.637988E+0 3.030303E-9 1.601206E+0 -3.409026E-2 3.741015E+0 3.181818E-9 2.116318E+0 -3.987324E-2 3.792982E+0 3.333333E-9 2.450742E+0 -3.709610E-2 3.823785E+0 3.484848E-9 2.624367E+0 -9.463833E-4 3.843787E+0 3.636364E-9 2.752789E+0 5.480498E-2 3.860504E+0 3.787879E-9 2.811987E+0 1.651671E-1 3.866820E+0 3.939394E-9 2.849019E+0 3.097977E-1 3.873135E+0 4.090909E-9 2.879417E+0 4.682817E-1 3.879450E+0 4.242424E-9 2.896821E+0 6.269693E-1 3.881128E+0 4.393939E-9 2.913620E+0 7.875339E-1 3.882103E+0 4.545455E-9 2.921200E+0 9.368943E-1 3.882743E+0 4.696970E-9 2.928396E+0 1.073395E+0 3.883374E+0 4.848485E-9 2.935592E+0 1.208249E+0 3.883924E+0 5.000000E-9 2.939845E+0 1.343103E+0 3.884139E+0 5.151515E-9 2.942580E+0 1.441163E+0 3.884268E+0 5.303030E-9 2.945316E+0 1.531952E+0 3.884396E+0 5.454545E-9 2.947363E+0 1.622740E+0 3.884458E+0 5.606061E-9 2.948187E+0 1.690297E+0 3.884488E+0 5.757576E-9 2.949012E+0 1.737661E+0 3.884519E+0 5.909091E-9 2.949813E+0 1.785025E+0 3.884541E+0 6.060606E-9 2.950250E+0 1.824755E+0 3.884550E+0 6.212121E-9 2.950688E+0 1.848327E+0 3.884559E+0 6.363636E-9 2.951126E+0 1.870244E+0 3.884567E+0 6.515152E-9 2.951274E+0 1.891367E+0 3.884573E+0 6.666667E-9 2.951331E+0 1.904179E+0 3.884578E+0 6.818182E-9 2.951387E+0 1.915509E+0 3.884583E+0 6.969697E-9 2.951468E+0 1.926838E+0 3.884589E+0 7.121212E-9 2.951577E+0 1.934762E+0 3.884595E+0 7.272727E-9 2.951686E+0 1.940728E+0 3.884601E+0 7.424242E-9 2.951774E+0 1.946694E+0 3.884603E+0 7.575758E-9 2.951751E+0 1.951706E+0 3.884601E+0 7.727273E-9 2.951728E+0 1.955230E+0 3.884599E+0 7.878788E-9 2.951705E+0 1.958652E+0 3.884597E+0 8.030303E-9 2.951740E+0 1.961848E+0 3.884599E+0 8.181818E-9 2.951785E+0 1.963940E+0 3.884600E+0 8.333333E-9 2.951830E+0 1.965859E+0 3.884602E+0 8.484848E-9 2.951837E+0 1.967778E+0 3.884604E+0 8.636364E-9 2.951814E+0 1.969111E+0 3.884605E+0 8.787879E-9 2.951792E+0 1.970232E+0 3.884606E+0 8.939394E-9 2.951782E+0 1.971354E+0 3.884607E+0 9.090909E-9 2.951809E+0 1.972257E+0 3.884608E+0 9.242424E-9 2.951836E+0 1.972900E+0 3.884608E+0 9.393939E-9 2.951862E+0 1.973536E+0 3.884609E+0 9.545455E-9 2.951842E+0 1.974115E+0 3.884610E+0 9.696970E-9 2.951821E+0 1.974521E+0 3.884611E+0 9.848485E-9 2.951799E+0 1.974904E+0 3.884611E+0 10.000000E-9 2.951809E+0 1.975287E+0 3.884612E+0 1.015152E-8 2.951836E+0 1.975532E+0 3.884612E+0 1.030303E-8 2.951862E+0 1.975749E+0 3.884612E+0 1.045455E-8 2.951871E+0 1.975966E+0 3.884612E+0 1.060606E-8 2.951848E+0 1.976138E+0 3.884613E+0 1.075758E-8 2.951825E+0 1.976271E+0 3.884614E+0 1.090909E-8 2.951805E+0 1.976404E+0 3.884614E+0 1.106061E-8 2.951830E+0 1.976520E+0 3.884614E+0 1.121212E-8 2.951856E+0 1.976600E+0 3.884614E+0 1.136364E-8 2.951882E+0 1.976677E+0 3.884614E+0 1.151515E-8 2.951870E+0 1.976751E+0 3.884615E+0 1.166667E-8 2.951847E+0 1.976805E+0 3.884615E+0 1.181818E-8 2.951824E+0 1.976856E+0 3.884616E+0 1.196970E-8 2.951823E+0 1.976907E+0 3.884616E+0 1.212121E-8 2.951848E+0 1.976942E+0 3.884616E+0 1.227273E-8 2.951873E+0 1.976969E+0 3.884615E+0 1.242424E-8 2.951890E+0 1.976995E+0 3.884616E+0 1.257576E-8 2.951868E+0 1.977026E+0 3.884616E+0 1.272727E-8 2.951845E+0 1.977061E+0 3.884616E+0 1.287879E-8 2.951822E+0 1.977097E+0 3.884617E+0 1.303030E-8 2.951840E+0 1.977124E+0 3.884617E+0 1.318182E-8 2.951863E+0 1.977107E+0 3.884616E+0 1.333333E-8 2.951887E+0 1.977083E+0 3.884616E+0 1.348485E-8 2.951885E+0 1.977060E+0 3.884616E+0 1.363636E-8 2.951863E+0 1.977067E+0 3.884617E+0 1.378788E-8 2.951842E+0 1.977085E+0 3.884617E+0 1.393939E-8 2.951831E+0 1.977103E+0 3.884617E+0 1.409091E-8 2.951854E+0 1.977107E+0 3.884617E+0 1.424242E-8 2.951876E+0 1.977094E+0 3.884617E+0 1.439394E-8 2.951898E+0 1.977081E+0 3.884617E+0 1.454545E-8 2.951879E+0 1.977074E+0 3.884617E+0 1.469697E-8 2.951858E+0 1.977087E+0 3.884617E+0 1.484848E-8 2.951838E+0 1.977103E+0 3.884617E+0 1.500000E-8 2.951881E+0 1.977119E+0 3.884616E+0 | |[End data_o | |====================================================================== [End]