|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ11 | TinyLogic(tm) UHS 3-Input AND Gate | 6 Lead SC70 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz11p6x_300.ibs | [File Rev] 1.0 | [Date] 11-May-01 3:38:37 PM | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SZ11 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 32m 1.10n 0.13p 2 gnd GND 30m 0.9n 0.13p 3 b data_i 32m 0.91n 0.13p 4 y data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.9n 0.13p 6 c data_i 32m 1.01n 0.13p | | vinl = .3Vcc and vinh = .7 Vcc [Model] data_i Model_type Input Vinh=1.855 Vinl=0.795 C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.65 2.3 3.0 | [GND Clamp] -2.650000E+0 -1.219082E+0 -1.262605E+0 -1.176219E+0 -2.550000E+0 -1.150062E+0 -1.193555E+0 -1.107060E+0 -2.450000E+0 -1.081106E+0 -1.124577E+0 -1.037962E+0 -2.350000E+0 -1.012223E+0 -1.055678E+0 -9.689389E-1 -2.250000E+0 -9.434238E-1 -9.868711E-1 -9.000066E-1 -2.150000E+0 -8.747198E-1 -9.181669E-1 -8.311864E-1 -2.050000E+0 -8.061278E-1 -8.495818E-1 -7.625026E-1 -1.950000E+0 -7.376682E-1 -7.811350E-1 -6.939801E-1 -1.850000E+0 -6.693674E-1 -7.128509E-1 -6.256445E-1 -1.750000E+0 -6.012604E-1 -6.447610E-1 -5.575245E-1 -1.650000E+0 -5.333933E-1 -5.769068E-1 -4.896566E-1 -1.550000E+0 -4.658286E-1 -5.093442E-1 -4.220948E-1 -1.450000E+0 -3.986539E-1 -4.421511E-1 -3.549243E-1 -1.350000E+0 -3.319982E-1 -3.754405E-1 -2.882859E-1 -1.250000E+0 -2.660702E-1 -3.093845E-1 -2.224314E-1 -1.150000E+0 -2.012242E-1 -2.442689E-1 -1.578650E-1 -1.050000E+0 -1.381775E-1 -1.805869E-1 -9.580807E-2 -9.500000E-1 -7.865587E-2 -1.193529E-1 -4.041684E-2 -8.500000E-1 -2.821441E-2 -6.302713E-2 -1.035882E-2 -7.500000E-1 -4.073807E-3 -1.903605E-2 -6.388484E-3 -6.500000E-1 -1.242616E-3 -1.872921E-3 -2.795772E-3 -5.500000E-1 -2.974946E-4 -1.790790E-4 -5.316279E-4 -4.500000E-1 -2.635330E-5 -2.469547E-5 -3.310659E-5 -3.500000E-1 -1.289863E-6 -2.063056E-6 -7.935483E-7 -2.500000E-1 -4.172556E-8 -1.207383E-7 -1.051037E-8 -1.500000E-1 -1.013801E-9 -5.479558E-9 -1.035605E-10 -5.000000E-2 -2.057994E-11 -1.833497E-10 -3.952887E-12 5.000000E-2 -1.990290E-12 3.311844E-12 -2.707189E-12 1.500000E-1 -9.699186E-13 1.154785E-11 -2.131101E-12 2.500000E-1 -2.780554E-13 1.328765E-11 -1.559641E-12 3.500000E-1 3.902989E-13 1.459161E-11 -9.893752E-13 4.500000E-1 1.053824E-12 1.569189E-11 -3.624878E-13 5.500000E-1 1.715295E-12 1.693201E-11 1.506573E-13 6.500000E-1 2.319589E-12 1.787370E-11 8.342216E-13 7.500000E-1 3.037237E-12 1.897960E-11 1.291189E-12 8.500000E-1 3.527067E-12 2.019496E-11 1.747602E-12 9.500000E-1 4.244383E-12 2.129452E-11 2.545519E-12 1.050000E+0 5.074829E-12 2.227818E-11 3.115730E-12 1.150000E+0 5.336620E-12 2.348766E-11 3.685274E-12 1.250000E+0 6.509015E-12 2.469735E-11 4.255929E-12 1.350000E+0 6.997958E-12 2.567813E-11 4.598322E-12 1.450000E+0 7.487344E-12 2.688694E-11 5.168976E-12 1.550000E+0 8.204548E-12 2.786726E-11 5.966561E-12 1.650000E+0 8.693268E-12 2.930189E-11 6.309175E-12 1.750000E+0 9.638068E-12 3.050937E-11 6.878942E-12 1.850000E+0 1.012701E-11 3.149037E-11 7.676970E-12 1.950000E+0 1.084510E-11 3.247091E-11 8.247625E-12 2.050000E+0 1.110667E-11 3.367751E-11 9.045209E-12 2.150000E+0 1.205036E-11 3.488498E-11 9.387158E-12 2.250000E+0 1.254019E-11 3.632117E-11 9.729995E-12 2.350000E+0 1.348477E-11 3.707523E-11 1.007416E-11 2.450000E+0 1.397460E-11 3.828449E-11 1.087175E-11 2.550000E+0 1.446487E-11 3.903899E-11 1.121325E-11 2.650000E+0 1.540856E-11 4.070611E-11 1.201084E-11 | [POWER Clamp] -5.000000E-2 1.588152E-11 3.752865E-11 1.429124E-11 -1.500000E-1 1.637046E-11 3.828404E-11 1.508882E-11 -2.500000E-1 1.686207E-11 3.903899E-11 1.543210E-11 -3.500000E-1 1.780664E-11 4.070611E-11 1.668399E-11 -4.500000E-1 1.829781E-11 4.146328E-11 1.702638E-11 -5.500000E-1 1.878764E-11 4.267742E-11 1.737010E-11 -6.500000E-1 1.927969E-11 4.389511E-11 1.816769E-11 -7.500000E-1 1.977307E-11 4.511458E-11 1.805578E-11 -8.500000E-1 2.117240E-11 4.588108E-11 1.930545E-11 -9.500000E-1 2.166800E-11 4.710898E-11 1.965095E-11 -1.050000E+0 2.216005E-11 4.834089E-11 1.999290E-11 -1.150000E+0 2.265654E-11 4.957812E-11 2.033840E-11 -1.250000E+0 2.360778E-11 5.082335E-11 2.158984E-11 -1.350000E+0 2.410427E-11 5.207656E-11 2.193090E-11 -1.450000E+0 2.414957E-11 5.334044E-11 2.227640E-11 -1.550000E+0 2.601563E-11 5.416112E-11 2.352696E-11 -1.650000E+0 2.606271E-11 5.545075E-11 2.387157E-11 -1.750000E+0 2.702372E-11 5.675815E-11 2.421618E-11 -1.850000E+0 2.707523E-11 5.808065E-11 2.455902E-11 -1.950000E+0 2.713474E-11 5.897416E-11 2.490186E-11 -2.050000E+0 2.901235E-11 5.989254E-11 2.615597E-11 -2.150000E+0 2.907630E-11 6.174972E-11 2.559020E-11 -2.250000E+0 3.005596E-11 6.227552E-11 2.775469E-11 -2.350000E+0 3.103651E-11 6.374457E-11 2.718714E-11 -2.450000E+0 3.111911E-11 6.526069E-11 2.844303E-11 -2.550000E+0 3.302247E-11 6.681944E-11 2.787726E-11 -2.650000E+0 3.311396E-11 6.843592E-11 3.004263E-11 | |[End data_i | |====================================================================== | | Vmeas is 1/2 Vcc [Model] data_o Model_type Output Polarity Non-Inverting Vref=0 Vmeas=1.325 Rref=500 Cref=50p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.65 2.3 3.0 | [Pullup] -2.650000E+0 5.667323E-2 1.531711E-2 2.718791E-1 -2.550000E+0 1.516301E-1 1.865001E-2 2.739204E-1 -2.450000E+0 1.686626E-1 1.993204E-2 2.720357E-1 -2.350000E+0 1.721975E-1 2.205827E-2 2.676069E-1 -2.250000E+0 1.715927E-1 8.140010E-2 2.613085E-1 -2.150000E+0 1.686058E-1 1.004566E-1 2.535331E-1 -2.050000E+0 1.639809E-1 1.035494E-1 2.445220E-1 -1.950000E+0 1.581124E-1 1.030852E-1 2.344028E-1 -1.850000E+0 1.512165E-1 1.006396E-1 2.231795E-1 -1.750000E+0 1.433894E-1 9.681656E-2 2.109155E-1 -1.650000E+0 1.347406E-1 9.189625E-2 1.981787E-1 -1.550000E+0 1.256675E-1 8.608704E-2 1.853527E-1 -1.450000E+0 1.165412E-1 7.978517E-2 1.724920E-1 -1.350000E+0 1.074568E-1 7.339239E-2 1.595968E-1 -1.250000E+0 9.842613E-2 6.705011E-2 1.466659E-1 -1.150000E+0 8.945235E-2 6.078461E-2 1.337023E-1 -1.050000E+0 8.054056E-2 5.460239E-2 1.207191E-1 -9.500000E-1 7.170164E-2 4.850898E-2 1.077620E-1 -8.500000E-1 6.296246E-2 4.251340E-2 9.502108E-2 -7.500000E-1 5.440360E-2 3.663337E-2 8.325220E-2 -6.500000E-1 4.630698E-2 3.090773E-2 7.213122E-2 -5.500000E-1 3.881198E-2 2.544797E-2 6.101772E-2 -4.500000E-1 3.148335E-2 2.040058E-2 4.989131E-2 -3.500000E-1 2.425192E-2 1.558740E-2 3.875916E-2 -2.500000E-1 1.713271E-2 1.091670E-2 2.763397E-2 -1.500000E-1 1.014925E-2 6.403917E-3 1.653508E-2 -5.000000E-2 3.332977E-3 2.079509E-3 5.490376E-3 5.000000E-2 -3.245919E-3 -2.003076E-3 -5.388476E-3 1.500000E-1 -9.383500E-3 -5.732804E-3 -1.563755E-2 2.500000E-1 -1.504912E-2 -9.093893E-3 -2.518858E-2 3.500000E-1 -2.024367E-2 -1.208704E-2 -3.404885E-2 4.500000E-1 -2.496873E-2 -1.471439E-2 -4.222615E-2 5.500000E-1 -2.922697E-2 -1.698047E-2 -4.972904E-2 6.500000E-1 -3.302280E-2 -1.889382E-2 -5.656721E-2 7.500000E-1 -3.636335E-2 -2.046943E-2 -6.275216E-2 8.500000E-1 -3.926005E-2 -2.173195E-2 -6.829816E-2 9.500000E-1 -4.173094E-2 -2.271831E-2 -7.322373E-2 1.050000E+0 -4.380351E-2 -2.347712E-2 -7.755380E-2 1.150000E+0 -4.551714E-2 -2.406254E-2 -8.132244E-2 1.250000E+0 -4.692306E-2 -2.452498E-2 -8.457521E-2 1.350000E+0 -4.807997E-2 -2.490427E-2 -8.736981E-2 1.450000E+0 -4.904602E-2 -2.522819E-2 -8.977287E-2 1.550000E+0 -4.987127E-2 -2.551479E-2 -9.185310E-2 1.650000E+0 -5.059420E-2 -2.577541E-2 -9.367370E-2 1.750000E+0 -5.124212E-2 -2.601719E-2 -9.528751E-2 1.850000E+0 -5.183373E-2 -2.624470E-2 -9.673592E-2 1.950000E+0 -5.238172E-2 -2.646099E-2 -9.805037E-2 2.050000E+0 -5.289482E-2 -2.666814E-2 -9.925454E-2 2.150000E+0 -5.337916E-2 -2.686762E-2 -1.003665E-1 2.250000E+0 -5.383925E-2 -2.706052E-2 -1.014001E-1 2.350000E+0 -5.427845E-2 -2.715478E-2 -1.023666E-1 2.450000E+0 -5.469938E-2 -2.733932E-2 -1.032747E-1 2.550000E+0 -5.510413E-2 -2.751907E-2 -1.041317E-1 2.650000E+0 -5.549440E-2 -2.769488E-2 -1.049436E-1 2.700000E+0 -5.568456E-2 -2.787247E-2 -1.057154E-1 2.800000E+0 -5.605571E-2 -2.810418E-2 -1.064516E-1 2.900000E+0 -5.641558E-2 -2.884806E-2 -1.071557E-1 3.000000E+0 -5.676595E-2 -3.682141E-2 -1.074968E-1 3.100000E+0 -5.712451E-2 -1.263613E-1 -1.081586E-1 3.200000E+0 -5.768046E-2 -4.876033E-1 -1.087955E-1 3.300000E+0 -5.911152E-2 -1.042442E+0 -1.094099E-1 3.400000E+0 -6.347620E-2 -1.671006E+0 -1.100070E-1 3.500000E+0 -1.207482E-1 -2.333047E+0 -1.106795E-1 3.600000E+0 -4.584564E-1 -3.013517E+0 -1.122620E-1 3.700000E+0 -1.011495E+0 -3.705603E+0 -1.160335E-1 3.800000E+0 -1.634964E+0 -4.405548E+0 -1.211658E-1 3.900000E+0 -2.287963E+0 -5.111171E+0 -1.460609E-1 4.000000E+0 -2.956660E+0 -5.821080E+0 -4.417341E-1 4.100000E+0 -3.635077E+0 -6.534334E+0 -1.005001E+0 4.200000E+0 -4.319997E+0 -7.250270E+0 -1.638900E+0 4.300000E+0 -5.009582E+0 -7.968400E+0 -2.298963E+0 4.400000E+0 -5.702673E+0 -8.688359E+0 -2.972285E+0 4.500000E+0 -6.398490E+0 -9.409865E+0 -3.653552E+0 4.600000E+0 -7.096486E+0 -1.013270E+1 -4.340087E+0 4.700000E+0 -7.796262E+0 -1.085668E+1 -5.030364E+0 4.800000E+0 -8.497519E+0 -1.158166E+1 -5.723427E+0 4.900000E+0 -9.200027E+0 -1.230752E+1 -6.418651E+0 5.000000E+0 -9.903606E+0 -1.303418E+1 -7.115590E+0 5.100000E+0 -1.060811E+1 -1.376153E+1 -7.813928E+0 5.200000E+0 -1.131343E+1 -1.448952E+1 -8.513425E+0 5.300000E+0 -1.201945E+1 -1.521807E+1 -9.213901E+0 | [Pulldown] -2.650000E+0 -1.195774E+1 -1.264064E+1 -1.155297E+1 -2.550000E+0 -1.125203E+1 -1.191456E+1 -1.085052E+1 -2.450000E+0 -1.054706E+1 -1.118932E+1 -1.014868E+1 -2.350000E+0 -9.842903E+0 -1.046503E+1 -9.447538E+0 -2.250000E+0 -9.139696E+0 -9.741820E+0 -8.747198E+0 -2.150000E+0 -8.437583E+0 -9.019857E+0 -8.047794E+0 -2.050000E+0 -7.736750E+0 -8.299342E+0 -7.349497E+0 -1.950000E+0 -7.037436E+0 -7.580529E+0 -6.652525E+0 -1.850000E+0 -6.339949E+0 -6.863743E+0 -5.957170E+0 -1.750000E+0 -5.644704E+0 -6.149414E+0 -5.263830E+0 -1.650000E+0 -4.952272E+0 -5.438121E+0 -4.573076E+0 -1.550000E+0 -4.263470E+0 -4.730670E+0 -3.885738E+0 -1.450000E+0 -3.579524E+0 -4.028233E+0 -3.203136E+0 -1.350000E+0 -2.902389E+0 -3.332595E+0 -2.527508E+0 -1.250000E+0 -2.235535E+0 -2.646721E+0 -1.863114E+0 -1.150000E+0 -1.585516E+0 -1.975743E+0 -1.219589E+0 -1.050000E+0 -9.679040E-1 -1.330213E+0 -6.261385E-1 -9.500000E-1 -4.304739E-1 -7.356988E-1 -2.163011E-1 -8.500000E-1 -1.311826E-1 -2.688245E-1 -1.380771E-1 -7.500000E-1 -7.998556E-2 -7.378231E-2 -1.214583E-1 -6.500000E-1 -6.794751E-2 -4.291580E-2 -1.052700E-1 -5.500000E-1 -5.739889E-2 -3.493599E-2 -8.934631E-2 -4.500000E-1 -4.701405E-2 -2.831885E-2 -7.375860E-2 -3.500000E-1 -3.661027E-2 -2.181436E-2 -5.794872E-2 -2.500000E-1 -2.614150E-2 -1.538843E-2 -4.178767E-2 -1.500000E-1 -1.564762E-2 -9.083558E-3 -2.529198E-2 -5.000000E-2 -5.190245E-3 -2.964381E-3 -8.496115E-3 -8.881784E-16 -1.351552E-10 -1.314642E-10 -1.530001E-10 1.000000E-1 9.861947E-3 5.560353E-3 1.630606E-2 2.000000E-1 1.879129E-2 1.055170E-2 3.116522E-2 3.000000E-1 2.683099E-2 1.499830E-2 4.464011E-2 4.000000E-1 3.402207E-2 1.892339E-2 5.679137E-2 5.000000E-1 4.040303E-2 2.234914E-2 6.767592E-2 6.000000E-1 4.600925E-2 2.529672E-2 7.734479E-2 7.000000E-1 5.087207E-2 2.778650E-2 8.584017E-2 8.000000E-1 5.501791E-2 2.983892E-2 9.319202E-2 9.000000E-1 5.846868E-2 3.147715E-2 9.941593E-2 1.000000E+0 6.124704E-2 3.273336E-2 1.045189E-1 1.100000E+0 6.339173E-2 3.365753E-2 1.085245E-1 1.200000E+0 6.497851E-2 3.431892E-2 1.115194E-1 1.300000E+0 6.612228E-2 3.479226E-2 1.136767E-1 1.400000E+0 6.694805E-2 3.514011E-2 1.152151E-1 1.500000E+0 6.755974E-2 3.540638E-2 1.163314E-1 1.600000E+0 6.803031E-2 3.561923E-2 1.171696E-1 1.700000E+0 6.840706E-2 3.579626E-2 1.178242E-1 1.800000E+0 6.872001E-2 3.594856E-2 1.183551E-1 1.900000E+0 6.898836E-2 3.608324E-2 1.188004E-1 2.000000E+0 6.922463E-2 3.620504E-2 1.191847E-1 2.100000E+0 6.943723E-2 3.631717E-2 1.195244E-1 2.200000E+0 6.963195E-2 3.642188E-2 1.198307E-1 2.300000E+0 6.981289E-2 3.652080E-2 1.201114E-1 2.400000E+0 6.998300E-2 3.661511E-2 1.203721E-1 2.500000E+0 7.014449E-2 3.670571E-2 1.206170E-1 2.600000E+0 7.029902E-2 3.679338E-2 1.208492E-1 2.700000E+0 7.044790E-2 3.688098E-2 1.210711E-1 2.800000E+0 7.059219E-2 3.701765E-2 1.212848E-1 2.900000E+0 7.073276E-2 3.748145E-2 1.214919E-1 3.000000E+0 7.087039E-2 3.829681E-2 1.216937E-1 3.100000E+0 7.100583E-2 3.926097E-2 1.218917E-1 3.200000E+0 7.114331E-2 4.029496E-2 1.220870E-1 3.300000E+0 7.140762E-2 4.136596E-2 1.222809E-1 3.400000E+0 7.237537E-2 4.245647E-2 1.224744E-1 3.500000E+0 7.382787E-2 4.355574E-2 1.226689E-1 3.600000E+0 7.543935E-2 4.465577E-2 1.228656E-1 3.700000E+0 7.711597E-2 4.574965E-2 1.230757E-1 3.800000E+0 7.882326E-2 4.683084E-2 1.236973E-1 3.900000E+0 8.054471E-2 4.789265E-2 1.257956E-1 4.000000E+0 8.227068E-2 4.892777E-2 1.284276E-1 4.100000E+0 8.399471E-2 4.992769E-2 1.311800E-1 4.200000E+0 8.571194E-2 5.088202E-2 1.339649E-1 4.300000E+0 8.741837E-2 5.177730E-2 1.367538E-1 4.400000E+0 8.911039E-2 5.259518E-2 1.395350E-1 4.500000E+0 9.078439E-2 5.330875E-2 1.423038E-1 4.600000E+0 9.243652E-2 5.387491E-2 1.450586E-1 4.700000E+0 9.406231E-2 5.421400E-2 1.478001E-1 4.800000E+0 9.565622E-2 5.413720E-2 1.505296E-1 4.900000E+0 9.721102E-2 5.292098E-2 1.532497E-1 5.000000E+0 9.871679E-2 4.791364E-2 1.559631E-1 5.100000E+0 1.001592E-1 4.230991E-2 1.586730E-1 5.200000E+0 1.015165E-1 4.047227E-2 1.613823E-1 5.300000E+0 1.027526E-1 4.042224E-2 1.640939E-1 | [Ramp] dV/dt_r 1.145E+0/9.034E-10 7.364E-1/2.149E-9 1.496E+0/4.225E-10 dV/dt_f 1.276E+0/1.235E-9 8.447E-1/2.796E-9 1.583E+0/6.900E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.65 V_fixture_min=2.3 V_fixture_max=3.0 0.0 2.650000E+0 2.300000E+0 3.000000E+0 1.515152E-10 2.650001E+0 2.300000E+0 3.000001E+0 3.030303E-10 2.650001E+0 2.300001E+0 3.000001E+0 4.545455E-10 2.650000E+0 2.300001E+0 3.000000E+0 6.060606E-10 2.650000E+0 2.300001E+0 3.000000E+0 7.575758E-10 2.650000E+0 2.300001E+0 3.000000E+0 9.090909E-10 2.650001E+0 2.300001E+0 3.000001E+0 1.060606E-9 2.650002E+0 2.300000E+0 3.000002E+0 1.212121E-9 2.650003E+0 2.300000E+0 3.000003E+0 1.363636E-9 2.650007E+0 2.300004E+0 3.000007E+0 1.515152E-9 2.650014E+0 2.300014E+0 3.000010E+0 1.666667E-9 2.650030E+0 2.300024E+0 3.000023E+0 1.818182E-9 2.650051E+0 2.300036E+0 2.999936E+0 1.969697E-9 2.650071E+0 2.300057E+0 2.999718E+0 2.121212E-9 2.649918E+0 2.300080E+0 2.998522E+0 2.272727E-9 2.649338E+0 2.300108E+0 2.999217E+0 2.424242E-9 2.647418E+0 2.300114E+0 3.007054E+0 2.575758E-9 2.645618E+0 2.299904E+0 3.010663E+0 2.727273E-9 2.651150E+0 2.299249E+0 2.984627E+0 2.878788E-9 2.658075E+0 2.297751E+0 2.915806E+0 3.030303E-9 2.659255E+0 2.296183E+0 2.828597E+0 3.181818E-9 2.656822E+0 2.295996E+0 2.667022E+0 3.333333E-9 2.649977E+0 2.297561E+0 2.426253E+0 3.484848E-9 2.642809E+0 2.301696E+0 2.178673E+0 3.636364E-9 2.615543E+0 2.304491E+0 1.840785E+0 3.787879E-9 2.568476E+0 2.305860E+0 1.427267E+0 3.939394E-9 2.500081E+0 2.306049E+0 1.051115E+0 4.090909E-9 2.430467E+0 2.306197E+0 7.738835E-1 4.242424E-9 2.351589E+0 2.306346E+0 6.251334E-1 4.393939E-9 2.226008E+0 2.306164E+0 5.400106E-1 4.545455E-9 2.086401E+0 2.305779E+0 4.768392E-1 4.696970E-9 1.946795E+0 2.305393E+0 4.531847E-1 4.848485E-9 1.780183E+0 2.302678E+0 4.334029E-1 5.000000E-9 1.597844E+0 2.295012E+0 4.136212E-1 5.151515E-9 1.415506E+0 2.287347E+0 4.055887E-1 5.303030E-9 1.247800E+0 2.279369E+0 3.992155E-1 5.454545E-9 1.109542E+0 2.256111E+0 3.928423E-1 5.606061E-9 9.712851E-1 2.232852E+0 3.883535E-1 5.757576E-9 8.485374E-1 2.209594E+0 3.852506E-1 5.909091E-9 7.838816E-1 2.177691E+0 3.821477E-1 6.060606E-9 7.319762E-1 2.142426E+0 3.794029E-1 6.212121E-9 6.814197E-1 2.107161E+0 3.773483E-1 6.363636E-9 6.542773E-1 2.066715E+0 3.753473E-1 6.515152E-9 6.380463E-1 2.019114E+0 3.734354E-1 6.666667E-9 6.218153E-1 1.971513E+0 3.724147E-1 6.818182E-9 6.088881E-1 1.922228E+0 3.715091E-1 6.969697E-9 6.003056E-1 1.860594E+0 3.706034E-1 7.121212E-9 5.917230E-1 1.798960E+0 3.698067E-1 7.272727E-9 5.839733E-1 1.737326E+0 3.690621E-1 7.424242E-9 5.787132E-1 1.673763E+0 3.683175E-1 7.575758E-9 5.738015E-1 1.609776E+0 3.677778E-1 7.727273E-9 5.690053E-1 1.545790E+0 3.675225E-1 7.878788E-9 5.651076E-1 1.485131E+0 3.672823E-1 8.030303E-9 5.615535E-1 1.427545E+0 3.670289E-1 8.181818E-9 5.579994E-1 1.369959E+0 3.667143E-1 8.333333E-9 5.552222E-1 1.314652E+0 3.663927E-1 8.484848E-9 5.531287E-1 1.267425E+0 3.660711E-1 8.636364E-9 5.510352E-1 1.220198E+0 3.659748E-1 8.787879E-9 5.490650E-1 1.172972E+0 3.659435E-1 8.939394E-9 5.474026E-1 1.136989E+0 3.659122E-1 9.090909E-9 5.457592E-1 1.101984E+0 3.658171E-1 9.242424E-9 5.442096E-1 1.066980E+0 3.656566E-1 9.393939E-9 5.431333E-1 1.039544E+0 3.654945E-1 9.545455E-9 5.421992E-1 1.016747E+0 3.653793E-1 9.696970E-9 5.412651E-1 9.939508E-1 3.653963E-1 9.848485E-9 5.404153E-1 9.737885E-1 3.654263E-1 10.000000E-9 5.396146E-1 9.592241E-1 3.654563E-1 1.015152E-8 5.388139E-1 9.446598E-1 3.653766E-1 1.030303E-8 5.381393E-1 9.301939E-1 3.652815E-1 1.045455E-8 5.377185E-1 9.205519E-1 3.651864E-1 1.060606E-8 5.372977E-1 9.109098E-1 3.651708E-1 1.075758E-8 5.368801E-1 9.012679E-1 3.652137E-1 1.090909E-8 5.364746E-1 8.934909E-1 3.652567E-1 1.106061E-8 5.360718E-1 8.864392E-1 3.652649E-1 1.121212E-8 5.356772E-1 8.793875E-1 3.652062E-1 1.136364E-8 5.354243E-1 8.731578E-1 3.651424E-1 1.151515E-8 5.352376E-1 8.680631E-1 3.650871E-1 1.166667E-8 5.350508E-1 8.629683E-1 3.651180E-1 1.181818E-8 5.348545E-1 8.580227E-1 3.651600E-1 1.196970E-8 5.346458E-1 8.541708E-1 3.652019E-1 1.212121E-8 5.344371E-1 8.503188E-1 3.651842E-1 1.227273E-8 5.342577E-1 8.464669E-1 3.651379E-1 1.242424E-8 5.341660E-1 8.434054E-1 3.650915E-1 1.257576E-8 5.340866E-1 8.405175E-1 3.650786E-1 1.272727E-8 5.340045E-1 8.376296E-1 3.651121E-1 1.287879E-8 5.339013E-1 8.350960E-1 3.651481E-1 1.303030E-8 5.337900E-1 8.328894E-1 3.651723E-1 1.318182E-8 5.336787E-1 8.306828E-1 3.651425E-1 1.333333E-8 5.336103E-1 8.285898E-1 3.651064E-1 1.348485E-8 5.335796E-1 8.268994E-1 3.650704E-1 1.363636E-8 5.335488E-1 8.252090E-1 3.650854E-1 1.378788E-8 5.335094E-1 8.235186E-1 3.651152E-1 1.393939E-8 5.334484E-1 8.221908E-1 3.651450E-1 1.409091E-8 5.333861E-1 8.208946E-1 3.651466E-1 1.424242E-8 5.333307E-1 8.195983E-1 3.651192E-1 1.439394E-8 5.333100E-1 8.184810E-1 3.650912E-1 1.454545E-8 5.332997E-1 8.174734E-1 3.650762E-1 1.469697E-8 5.332894E-1 8.164659E-1 3.650980E-1 1.484848E-8 5.332550E-1 8.155176E-1 3.651234E-1 1.500000E-8 5.332065E-1 8.146954E-1 3.651487E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 1.867555E+0 1.191780E+0 2.457928E+0 1.515152E-10 1.867556E+0 1.191780E+0 2.457929E+0 3.030303E-10 1.867556E+0 1.191778E+0 2.457927E+0 4.545455E-10 1.867555E+0 1.191774E+0 2.457926E+0 6.060606E-10 1.867555E+0 1.191775E+0 2.457926E+0 7.575758E-10 1.867555E+0 1.191769E+0 2.457926E+0 9.090909E-10 1.867554E+0 1.191765E+0 2.457925E+0 1.060606E-9 1.867551E+0 1.191766E+0 2.457923E+0 1.212121E-9 1.867549E+0 1.191768E+0 2.457922E+0 1.363636E-9 1.867549E+0 1.191752E+0 2.457923E+0 1.515152E-9 1.867535E+0 1.191709E+0 2.457914E+0 1.666667E-9 1.867484E+0 1.191667E+0 2.457905E+0 1.818182E-9 1.867422E+0 1.191615E+0 2.457870E+0 1.969697E-9 1.867361E+0 1.191464E+0 2.457827E+0 2.121212E-9 1.867348E+0 1.191282E+0 2.458267E+0 2.272727E-9 1.867848E+0 1.191096E+0 2.458880E+0 2.424242E-9 1.870386E+0 1.190888E+0 2.455215E+0 2.575758E-9 1.874201E+0 1.190678E+0 2.423976E+0 2.727273E-9 1.874815E+0 1.191240E+0 2.336342E+0 2.878788E-9 1.855081E+0 1.194719E+0 2.140666E+0 3.030303E-9 1.808126E+0 1.201307E+0 1.881010E+0 3.181818E-9 1.740095E+0 1.214018E+0 1.459098E+0 3.333333E-9 1.658990E+0 1.220297E+0 1.033883E+0 3.484848E-9 1.528801E+0 1.210020E+0 6.093903E-1 3.636364E-9 1.372814E+0 1.182977E+0 3.304457E-1 3.787879E-9 1.216828E+0 1.147493E+0 2.015794E-1 3.939394E-9 1.036653E+0 1.102955E+0 1.310245E-1 4.090909E-9 8.247696E-1 1.057406E+0 7.719755E-2 4.242424E-9 6.128865E-1 1.011828E+0 5.365554E-2 4.393939E-9 4.133559E-1 9.663751E-1 3.146958E-2 4.545455E-9 2.890250E-1 9.211937E-1 1.223707E-2 4.696970E-9 2.154815E-1 8.760203E-1 6.196605E-3 4.848485E-9 1.604536E-1 8.296584E-1 3.700276E-3 5.000000E-9 1.058502E-1 7.783197E-1 1.203947E-3 5.151515E-9 8.342203E-2 7.257183E-1 9.232522E-4 5.303030E-9 6.099386E-2 6.729531E-1 1.733840E-3 5.454545E-9 3.862542E-2 6.092149E-1 2.544428E-3 5.606061E-9 2.615649E-2 5.402359E-1 2.641348E-3 5.757576E-9 1.788471E-2 4.712568E-1 1.523103E-3 5.909091E-9 9.618395E-3 4.061801E-1 4.048586E-4 6.060606E-9 4.505585E-3 3.472069E-1 -3.563996E-4 6.212121E-9 3.994799E-3 2.882337E-1 7.824735E-5 6.363636E-9 3.484013E-3 2.351786E-1 7.449356E-4 6.515152E-9 2.977746E-3 2.010054E-1 1.343626E-3 6.666667E-9 2.508903E-3 1.702139E-1 1.031142E-3 6.818182E-9 2.040060E-3 1.401993E-1 3.378696E-4 6.969697E-9 1.573783E-3 1.188599E-1 -3.554031E-4 7.121212E-9 1.487056E-3 1.010164E-1 -4.826782E-4 7.272727E-9 1.494462E-3 8.317296E-2 2.829918E-5 7.424242E-9 1.501316E-3 6.850458E-2 5.392766E-4 7.575758E-9 1.359944E-3 5.714088E-2 8.037473E-4 7.727273E-9 1.073241E-3 4.577718E-2 4.075799E-4 7.878788E-9 7.865385E-4 3.569363E-2 -6.746957E-5 8.030303E-9 5.735556E-4 2.890894E-2 -4.568559E-4 8.181818E-9 6.417291E-4 2.246890E-2 -2.722990E-4 8.333333E-9 7.099025E-4 1.642424E-2 1.092832E-4 8.484848E-9 7.764378E-4 1.278776E-2 4.908654E-4 8.636364E-9 6.196519E-4 9.942028E-3 4.608620E-4 8.787879E-9 4.381955E-4 7.096296E-3 1.203642E-4 8.939394E-9 2.575224E-4 5.406417E-3 -2.201337E-4 9.090909E-9 2.315096E-4 4.519758E-3 -3.734486E-4 9.242424E-9 3.071174E-4 3.633099E-3 -1.087216E-4 9.393939E-9 3.827252E-4 2.970293E-3 1.747236E-4 9.545455E-9 3.982219E-4 2.791301E-3 3.782941E-4 9.696970E-9 2.784953E-4 2.626751E-3 2.250908E-4 9.848485E-9 1.587686E-4 2.459434E-3 -2.396228E-5 10.000000E-9 4.048602E-5 2.280529E-3 -2.730153E-4 1.015152E-8 1.074664E-4 2.098683E-3 -2.141222E-4 1.030303E-8 1.744468E-4 1.917647E-3 -3.554021E-6 1.045455E-8 2.407957E-4 1.790853E-3 2.070141E-4 1.060606E-8 2.024770E-4 1.689965E-3 2.717133E-4 1.075758E-8 1.197818E-4 1.589078E-3 8.804106E-5 1.090909E-8 3.718321E-5 1.488622E-3 -9.563120E-5 1.106061E-8 1.040557E-5 1.388842E-3 -2.112999E-4 1.121212E-8 6.508940E-5 1.289063E-3 -9.915650E-5 1.136364E-8 1.197732E-4 1.195039E-3 5.718920E-5 1.151515E-8 1.621880E-4 1.119380E-3 1.989192E-4 1.166667E-8 1.029893E-4 1.047010E-3 1.447981E-4 1.181818E-8 4.379058E-5 9.754591E-4 8.828957E-6 1.196970E-8 -1.485638E-5 9.130529E-4 -1.271402E-4 1.212121E-8 8.067302E-6 8.543319E-4 -1.445562E-4 1.227273E-8 5.122172E-5 7.956109E-4 -2.828444E-5 1.242424E-8 9.421380E-5 7.408863E-4 8.798731E-5 1.257576E-8 9.356931E-5 6.903214E-4 1.499275E-4 1.272727E-8 5.014054E-5 6.397564E-4 6.625893E-5 1.287879E-8 6.711776E-6 5.934333E-4 -3.479571E-5 1.303030E-8 -2.073120E-5 5.580414E-4 -1.170833E-4 1.318182E-8 1.279308E-5 5.237915E-4 -7.363169E-5 1.333333E-8 4.631735E-5 4.895517E-4 1.298412E-5 1.348485E-8 7.940789E-5 4.553737E-4 9.959993E-5 1.363636E-8 5.337104E-5 4.212160E-4 9.393691E-5 1.378788E-8 2.080234E-5 3.870583E-4 1.866004E-5 1.393939E-8 -1.158788E-5 3.616403E-4 -5.661683E-5 1.409091E-8 -8.735636E-6 3.422958E-4 -8.990592E-5 1.424242E-8 1.727293E-5 3.229512E-4 -2.942231E-5 1.439394E-8 4.328149E-5 3.025490E-4 3.526009E-5 1.454545E-8 5.372340E-5 2.798607E-4 8.094697E-5 1.469697E-8 2.914725E-5 2.571041E-4 4.178727E-5 1.484848E-8 4.571101E-6 2.372519E-4 -2.016704E-5 1.500000E-8 -2.000505E-5 2.295615E-4 -8.212135E-5 | [Rising Waveform] R_fixture=50 V_fixture=2.65 V_fixture_min=2.3 V_fixture_max=3.0 0.0 5.330375E-1 8.042031E-1 3.651051E-1 1.515152E-10 5.330364E-1 8.042037E-1 3.651046E-1 3.030303E-10 5.330373E-1 8.042075E-1 3.651044E-1 4.545455E-10 5.330396E-1 8.042135E-1 3.651048E-1 6.060606E-10 5.330395E-1 8.042166E-1 3.651049E-1 7.575758E-10 5.330398E-1 8.042147E-1 3.651040E-1 9.090909E-10 5.330412E-1 8.042127E-1 3.651037E-1 1.060606E-9 5.330437E-1 8.042144E-1 3.651041E-1 1.212121E-9 5.330471E-1 8.042280E-1 3.651055E-1 1.363636E-9 5.330538E-1 8.042440E-1 3.651085E-1 1.515152E-9 5.330718E-1 8.042615E-1 3.651170E-1 1.666667E-9 5.331055E-1 8.043030E-1 3.651473E-1 1.818182E-9 5.331465E-1 8.043924E-1 3.651462E-1 1.969697E-9 5.330755E-1 8.045716E-1 3.691369E-1 2.121212E-9 5.327209E-1 8.047565E-1 3.942906E-1 2.272727E-9 5.323214E-1 8.050339E-1 5.428387E-1 2.424242E-9 5.412288E-1 8.048544E-1 1.239940E+0 2.575758E-9 6.014493E-1 8.027008E-1 2.225019E+0 2.727273E-9 8.674395E-1 7.981486E-1 2.832468E+0 2.878788E-9 1.393585E+0 7.929623E-1 2.941895E+0 3.030303E-9 1.974711E+0 7.912916E-1 2.965480E+0 3.181818E-9 2.343555E+0 8.162245E-1 2.977240E+0 3.333333E-9 2.506229E+0 9.187610E-1 2.983613E+0 3.484848E-9 2.577160E+0 1.097875E+0 2.987747E+0 3.636364E-9 2.605727E+0 1.353963E+0 2.991447E+0 3.787879E-9 2.616112E+0 1.623949E+0 2.994431E+0 3.939394E-9 2.623079E+0 1.859296E+0 2.995761E+0 4.090909E-9 2.629865E+0 2.039186E+0 2.996992E+0 4.242424E-9 2.635418E+0 2.141003E+0 2.998103E+0 4.393939E-9 2.637799E+0 2.196559E+0 2.998638E+0 4.545455E-9 2.640181E+0 2.247680E+0 2.999011E+0 4.696970E-9 2.642562E+0 2.260070E+0 2.999383E+0 4.848485E-9 2.643889E+0 2.261254E+0 2.999571E+0 5.000000E-9 2.645195E+0 2.264448E+0 2.999660E+0 5.151515E-9 2.646501E+0 2.267885E+0 2.999749E+0 5.303030E-9 2.647226E+0 2.271342E+0 2.999820E+0 5.454545E-9 2.647677E+0 2.275665E+0 2.999859E+0 5.606061E-9 2.648128E+0 2.279156E+0 2.999897E+0 5.757576E-9 2.648520E+0 2.281572E+0 2.999929E+0 5.909091E-9 2.648815E+0 2.283989E+0 2.999937E+0 6.060606E-9 2.649111E+0 2.286292E+0 2.999941E+0 6.212121E-9 2.649388E+0 2.287803E+0 2.999945E+0 6.363636E-9 2.649455E+0 2.289095E+0 2.999953E+0 6.515152E-9 2.649522E+0 2.290378E+0 2.999963E+0 6.666667E-9 2.649589E+0 2.291478E+0 2.999973E+0 6.818182E-9 2.649662E+0 2.292439E+0 2.999978E+0 6.969697E-9 2.649738E+0 2.293401E+0 2.999975E+0 7.121212E-9 2.649814E+0 2.294248E+0 2.999973E+0 7.272727E-9 2.649855E+0 2.294836E+0 2.999972E+0 7.424242E-9 2.649859E+0 2.295424E+0 2.999977E+0 7.575758E-9 2.649864E+0 2.295992E+0 2.999983E+0 7.727273E-9 2.649872E+0 2.296439E+0 2.999988E+0 7.878788E-9 2.649897E+0 2.296866E+0 2.999987E+0 8.030303E-9 2.649921E+0 2.297285E+0 2.999983E+0 8.181818E-9 2.649946E+0 2.297603E+0 2.999980E+0 8.333333E-9 2.649946E+0 2.297864E+0 2.999981E+0 8.484848E-9 2.649943E+0 2.298125E+0 2.999986E+0 8.636364E-9 2.649939E+0 2.298354E+0 2.999991E+0 8.787879E-9 2.649944E+0 2.298536E+0 2.999993E+0 8.939394E-9 2.649955E+0 2.298718E+0 2.999990E+0 9.090909E-9 2.649967E+0 2.298890E+0 2.999987E+0 9.242424E-9 2.649973E+0 2.299007E+0 2.999985E+0 9.393939E-9 2.649969E+0 2.299121E+0 2.999988E+0 9.545455E-9 2.649964E+0 2.299232E+0 2.999992E+0 9.696970E-9 2.649959E+0 2.299317E+0 2.999996E+0 9.848485E-9 2.649967E+0 2.299391E+0 2.999995E+0 10.000000E-9 2.649974E+0 2.299464E+0 2.999992E+0 1.015152E-8 2.649982E+0 2.299526E+0 2.999989E+0 1.030303E-8 2.649982E+0 2.299577E+0 2.999988E+0 1.045455E-8 2.649978E+0 2.299627E+0 2.999992E+0 1.060606E-8 2.649974E+0 2.299674E+0 2.999996E+0 1.075758E-8 2.649973E+0 2.299706E+0 2.999998E+0 1.090909E-8 2.649978E+0 2.299738E+0 2.999996E+0 1.106061E-8 2.649982E+0 2.299769E+0 2.999992E+0 1.121212E-8 2.649987E+0 2.299791E+0 2.999989E+0 1.136364E-8 2.649984E+0 2.299811E+0 2.999991E+0 1.151515E-8 2.649981E+0 2.299831E+0 2.999995E+0 1.166667E-8 2.649978E+0 2.299848E+0 2.999998E+0 1.181818E-8 2.649980E+0 2.299864E+0 2.999999E+0 1.196970E-8 2.649984E+0 2.299880E+0 2.999996E+0 1.212121E-8 2.649988E+0 2.299894E+0 2.999992E+0 1.227273E-8 2.649988E+0 2.299903E+0 2.999990E+0 1.242424E-8 2.649986E+0 2.299911E+0 2.999993E+0 1.257576E-8 2.649984E+0 2.299919E+0 2.999997E+0 1.272727E-8 2.649982E+0 2.299925E+0 3.000000E+0 1.287879E-8 2.649985E+0 2.299929E+0 2.999998E+0 1.303030E-8 2.649988E+0 2.299934E+0 2.999995E+0 1.318182E-8 2.649991E+0 2.299940E+0 2.999992E+0 1.333333E-8 2.649990E+0 2.299946E+0 2.999992E+0 1.348485E-8 2.649988E+0 2.299952E+0 2.999995E+0 1.363636E-8 2.649986E+0 2.299956E+0 2.999999E+0 1.378788E-8 2.649986E+0 2.299956E+0 3.000000E+0 1.393939E-8 2.649989E+0 2.299955E+0 2.999997E+0 1.409091E-8 2.649991E+0 2.299956E+0 2.999994E+0 1.424242E-8 2.649992E+0 2.299960E+0 2.999992E+0 1.439394E-8 2.649991E+0 2.299965E+0 2.999994E+0 1.454545E-8 2.649989E+0 2.299969E+0 2.999997E+0 1.469697E-8 2.649987E+0 2.299969E+0 3.000000E+0 1.484848E-8 2.649989E+0 2.299969E+0 2.999997E+0 1.500000E-8 2.649992E+0 2.299968E+0 2.999989E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 1.515152E-10 -1.027987E-6 5.361832E-7 -5.757089E-7 3.030303E-10 -1.032658E-6 -7.442776E-7 -5.349972E-7 4.545455E-10 -1.320531E-8 -1.481186E-6 1.257614E-7 6.060606E-10 5.559285E-8 -1.829184E-6 2.987124E-7 7.575758E-10 -2.391700E-7 -1.514983E-6 -3.706383E-7 9.090909E-10 -8.665514E-7 -1.200781E-6 -1.147209E-6 1.060606E-9 -2.154081E-6 -1.519713E-6 -1.912668E-6 1.212121E-9 -3.527682E-6 -3.959640E-6 -2.657876E-6 1.363636E-9 -5.816517E-6 -6.811103E-6 -4.550250E-6 1.515152E-9 -1.226415E-5 -1.003654E-5 -5.227996E-6 1.666667E-9 -2.689309E-5 -1.885050E-5 8.936040E-5 1.818182E-9 -2.674187E-5 -3.405871E-5 3.853736E-4 1.969697E-9 2.586332E-4 -5.376257E-5 -1.482252E-3 2.121212E-9 8.602710E-4 -7.017088E-5 -1.439342E-2 2.272727E-9 1.532771E-3 -3.243784E-5 -3.268679E-2 2.424242E-9 -5.087043E-3 3.201627E-4 -1.058885E-2 2.575758E-9 -1.874456E-2 1.134314E-3 2.533539E-1 2.727273E-9 -2.951218E-2 2.110670E-3 7.791185E-1 2.878788E-9 -3.787307E-2 1.755156E-3 1.388718E+0 3.030303E-9 -3.110630E-2 -7.994439E-4 1.883277E+0 3.181818E-9 6.276939E-2 -7.854006E-3 2.136897E+0 3.333333E-9 2.481151E-1 -1.438500E-2 2.287757E+0 3.484848E-9 4.407629E-1 -1.934832E-2 2.343914E+0 3.636364E-9 6.592111E-1 -2.388729E-2 2.380416E+0 3.787879E-9 8.856014E-1 -2.756726E-2 2.402240E+0 3.939394E-9 1.063854E+0 -3.150632E-2 2.415844E+0 4.090909E-9 1.238466E+0 -3.571282E-2 2.429021E+0 4.242424E-9 1.413077E+0 -2.630491E-2 2.439824E+0 4.393939E-9 1.542567E+0 -8.382731E-3 2.443977E+0 4.545455E-9 1.621790E+0 9.539451E-3 2.447796E+0 4.696970E-9 1.674004E+0 3.760276E-2 2.451615E+0 4.848485E-9 1.720181E+0 8.689904E-2 2.453150E+0 5.000000E-9 1.766357E+0 1.365122E-1 2.454481E+0 5.151515E-9 1.790968E+0 1.886873E-1 2.455812E+0 5.303030E-9 1.804959E+0 2.510338E-1 2.456477E+0 5.454545E-9 1.818949E+0 3.159371E-1 2.456731E+0 5.606061E-9 1.830382E+0 3.805145E-1 2.456985E+0 5.757576E-9 1.837462E+0 4.450919E-1 2.457222E+0 5.909091E-9 1.844541E+0 5.092279E-1 2.457428E+0 6.060606E-9 1.850668E+0 5.664481E-1 2.457632E+0 6.212121E-9 1.853605E+0 6.236683E-1 2.457819E+0 6.363636E-9 1.855922E+0 6.808885E-1 2.457797E+0 6.515152E-9 1.858205E+0 7.291362E-1 2.457763E+0 6.666667E-9 1.860026E+0 7.745505E-1 2.457728E+0 6.818182E-9 1.861654E+0 8.199648E-1 2.457771E+0 6.969697E-9 1.863282E+0 8.600326E-1 2.457843E+0 7.121212E-9 1.864316E+0 8.938241E-1 2.457916E+0 7.272727E-9 1.864682E+0 9.276157E-1 2.457938E+0 7.424242E-9 1.865047E+0 9.598033E-1 2.457898E+0 7.575758E-9 1.865433E+0 9.835703E-1 2.457857E+0 7.727273E-9 1.865872E+0 1.007337E+0 2.457828E+0 7.878788E-9 1.866317E+0 1.031104E+0 2.457867E+0 8.030303E-9 1.866720E+0 1.048365E+0 2.457909E+0 8.181818E-9 1.866841E+0 1.064566E+0 2.457951E+0 8.333333E-9 1.866864E+0 1.080767E+0 2.457933E+0 8.484848E-9 1.866888E+0 1.093931E+0 2.457901E+0 8.636364E-9 1.866982E+0 1.104708E+0 2.457870E+0 8.787879E-9 1.867129E+0 1.115485E+0 2.457871E+0 8.939394E-9 1.867276E+0 1.125309E+0 2.457901E+0 9.090909E-9 1.867372E+0 1.132419E+0 2.457931E+0 9.242424E-9 1.867355E+0 1.139530E+0 2.457947E+0 9.393939E-9 1.867332E+0 1.146640E+0 2.457925E+0 9.545455E-9 1.867321E+0 1.151413E+0 2.457901E+0 9.696970E-9 1.867366E+0 1.156088E+0 2.457877E+0 9.848485E-9 1.867426E+0 1.160763E+0 2.457897E+0 10.000000E-9 1.867485E+0 1.164370E+0 2.457921E+0 1.015152E-8 1.867490E+0 1.167427E+0 2.457944E+0 1.030303E-8 1.867467E+0 1.170484E+0 2.457940E+0 1.045455E-8 1.867445E+0 1.173161E+0 2.457918E+0 1.060606E-8 1.867442E+0 1.175164E+0 2.457896E+0 1.075758E-8 1.867470E+0 1.177167E+0 2.457889E+0 1.090909E-8 1.867499E+0 1.179129E+0 2.457910E+0 1.106061E-8 1.867519E+0 1.180444E+0 2.457933E+0 1.121212E-8 1.867505E+0 1.181760E+0 2.457952E+0 1.136364E-8 1.867485E+0 1.183075E+0 2.457933E+0 1.151515E-8 1.867467E+0 1.184047E+0 2.457913E+0 1.166667E-8 1.867478E+0 1.184909E+0 2.457892E+0 1.181818E-8 1.867503E+0 1.185771E+0 2.457901E+0 1.196970E-8 1.867527E+0 1.186498E+0 2.457921E+0 1.212121E-8 1.867531E+0 1.187064E+0 2.457942E+0 1.227273E-8 1.867512E+0 1.187630E+0 2.457945E+0 1.242424E-8 1.867493E+0 1.188165E+0 2.457926E+0 1.257576E-8 1.867485E+0 1.188538E+0 2.457907E+0 1.272727E-8 1.867504E+0 1.188910E+0 2.457894E+0 1.287879E-8 1.867527E+0 1.189282E+0 2.457911E+0 1.303030E-8 1.867546E+0 1.189545E+0 2.457930E+0 1.318182E-8 1.867536E+0 1.189790E+0 2.457950E+0 1.333333E-8 1.867517E+0 1.190035E+0 2.457938E+0 1.348485E-8 1.867498E+0 1.190234E+0 2.457920E+0 1.363636E-8 1.867502E+0 1.190396E+0 2.457901E+0 1.378788E-8 1.867522E+0 1.190558E+0 2.457902E+0 1.393939E-8 1.867543E+0 1.190707E+0 2.457920E+0 1.409091E-8 1.867552E+0 1.190816E+0 2.457938E+0 1.424242E-8 1.867536E+0 1.190925E+0 2.457947E+0 1.439394E-8 1.867518E+0 1.191034E+0 2.457931E+0 1.454545E-8 1.867506E+0 1.191107E+0 2.457913E+0 1.469697E-8 1.867520E+0 1.191179E+0 2.457896E+0 1.484848E-8 1.867540E+0 1.191251E+0 2.457921E+0 1.500000E-8 1.867560E+0 1.191320E+0 2.457949E+0 | |[End data_o | |====================================================================== [End]