|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ11 | TinyLogic(tm) UHS 3-Input AND Gate | 6 Lead SC70 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz11p6x_165.ibs | [File Rev] 1.0 | [Date] 11-May-01 3:38:37 PM | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SZ11 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 32m 1.10n 0.13p 2 gnd GND 30m 0.9n 0.13p 3 b data_i 32m 0.91n 0.13p 4 y data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.9n 0.13p 6 c data_i 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=1.5 Vinl=.5 C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 2 1.65 2.3 | [GND Clamp] -2.000000E+0 -7.718775E-1 -8.153396E-1 -7.281687E-1 -1.900000E+0 -7.034917E-1 -7.469705E-1 -6.597151E-1 -1.800000E+0 -6.352803E-1 -6.787789E-1 -5.914595E-1 -1.700000E+0 -5.672829E-1 -6.108006E-1 -5.234354E-1 -1.600000E+0 -4.995528E-1 -5.430836E-1 -4.556878E-1 -1.500000E+0 -4.321635E-1 -4.756936E-1 -3.882850E-1 -1.400000E+0 -3.652206E-1 -4.087238E-1 -3.213362E-1 -1.300000E+0 -2.988852E-1 -3.423127E-1 -2.550279E-1 -1.200000E+0 -2.334303E-1 -2.766816E-1 -1.897100E-1 -1.100000E+0 -1.693466E-1 -2.121954E-1 -1.261428E-1 -1.000000E+0 -1.077162E-1 -1.495543E-1 -6.645495E-2 -9.000000E-1 -5.151016E-2 -9.029314E-2 -1.977938E-2 -8.000000E-1 -1.150989E-2 -3.859977E-2 -7.542889E-3 -7.000000E-1 -1.910474E-3 -6.802355E-3 -4.386667E-3 -6.000000E-1 -6.600065E-4 -5.115736E-4 -1.297440E-3 -5.000000E-1 -8.961710E-5 -6.589334E-5 -1.375453E-4 -4.000000E-1 -5.702682E-6 -7.089078E-6 -5.109884E-6 -3.000000E-1 -2.212633E-7 -4.822724E-7 -8.597815E-8 -2.000000E-1 -6.137095E-9 -2.467784E-8 -9.528702E-10 -1.000000E-1 -1.307409E-10 -9.795236E-10 -1.052784E-11 0.0 -3.429661E-12 -2.093110E-11 -2.333575E-12 1.000000E-1 -7.135820E-13 1.034388E-11 -1.717001E-12 2.000000E-1 3.141931E-14 1.323822E-11 -1.145722E-12 3.000000E-1 6.782353E-13 1.452294E-11 -5.750400E-13 4.000000E-1 1.343370E-12 1.582567E-11 -4.884981E-15 5.000000E-1 2.005729E-12 1.696388E-11 5.651035E-13 6.000000E-1 2.610800E-12 1.802580E-11 1.249223E-12 7.000000E-1 3.328449E-12 1.924794E-11 1.705747E-12 8.000000E-1 3.932188E-12 2.046507E-11 2.276290E-12 9.000000E-1 4.649392E-12 2.156519E-11 2.732481E-12 1.000000E+0 5.252465E-12 2.254930E-11 3.416378E-12 1.100000E+0 5.969003E-12 2.364575E-11 3.758993E-12 1.200000E+0 6.459056E-12 2.496936E-11 4.784617E-12 1.300000E+0 7.176260E-12 2.595146E-11 5.354606E-12 1.400000E+0 7.893020E-12 2.715983E-11 5.697443E-12 1.500000E+0 8.609335E-12 2.813993E-11 6.040279E-12 1.600000E+0 9.098500E-12 2.911960E-11 6.837198E-12 1.700000E+0 9.588330E-12 3.032818E-11 7.180256E-12 1.800000E+0 1.053202E-11 3.153566E-11 7.750689E-12 1.900000E+0 1.102185E-11 3.251577E-11 8.776091E-12 2.000000E+0 1.173861E-11 3.372325E-11 9.118484E-12 | [POWER Clamp] 0.0 1.173861E-11 2.995182E-11 1.105693E-11 -1.000000E-1 1.268363E-11 3.093303E-11 1.185541E-11 -2.000000E-1 1.317169E-11 3.214051E-11 1.265121E-11 -3.000000E-1 1.320677E-11 3.312106E-11 1.299494E-11 -4.000000E-1 1.415135E-11 3.432765E-11 1.288258E-11 -5.000000E-1 1.509504E-11 3.553513E-11 1.368017E-11 -6.000000E-1 1.558664E-11 3.697131E-11 1.402345E-11 -7.000000E-1 1.653122E-11 3.772582E-11 1.436584E-11 -8.000000E-1 1.702016E-11 3.893463E-11 1.561817E-11 -9.000000E-1 1.751088E-11 3.968914E-11 1.550671E-11 -1.000000E+0 1.845546E-11 4.135625E-11 1.630385E-11 -1.100000E+0 1.849143E-11 4.211342E-11 1.664624E-11 -1.200000E+0 1.943645E-11 4.332890E-11 1.744294E-11 -1.300000E+0 1.992939E-11 4.454615E-11 1.778666E-11 -1.400000E+0 2.042055E-11 4.576473E-11 1.903810E-11 -1.500000E+0 2.182254E-11 4.653211E-11 1.983835E-11 -1.600000E+0 2.231548E-11 4.775824E-11 2.017853E-11 -1.700000E+0 2.281020E-11 4.944667E-11 2.052314E-11 -1.800000E+0 2.330669E-11 5.068390E-11 2.177725E-11 -1.900000E+0 2.425615E-11 5.147260E-11 2.211742E-11 -2.000000E+0 2.475442E-11 5.272671E-11 2.246203E-11 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting Vref=0 Vmeas=1.0 Rref=500 Cref=50p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 2 1.65 2.3 | [Pullup] -2.000000E+0 1.231663E-1 1.879306E-3 1.967374E-1 -1.900000E+0 1.206500E-1 5.802224E-2 1.891362E-1 -1.800000E+0 1.162497E-1 6.638842E-2 1.798697E-1 -1.700000E+0 1.103191E-1 6.658603E-2 1.693850E-1 -1.600000E+0 1.032637E-1 6.410231E-2 1.585777E-1 -1.500000E+0 9.581312E-2 6.003227E-2 1.477382E-1 -1.400000E+0 8.835301E-2 5.528436E-2 1.368955E-1 -1.300000E+0 8.095595E-2 5.043105E-2 1.260528E-1 -1.200000E+0 7.363519E-2 4.562950E-2 1.152139E-1 -1.100000E+0 6.639904E-2 4.091436E-2 1.043864E-1 -1.000000E+0 5.925733E-2 3.630030E-2 9.359064E-2 -9.000000E-1 5.222557E-2 3.179969E-2 8.289127E-2 -8.000000E-1 4.533653E-2 2.742777E-2 7.258755E-2 -7.000000E-1 3.868446E-2 2.320627E-2 6.318014E-2 -6.000000E-1 3.250573E-2 1.916724E-2 5.397444E-2 -5.000000E-1 2.666416E-2 1.538370E-2 4.479747E-2 -4.000000E-1 2.096335E-2 1.188344E-2 3.565886E-2 -3.000000E-1 1.541139E-2 8.577251E-3 2.657723E-2 -2.000000E-1 1.003818E-2 5.467556E-3 1.757948E-2 -1.000000E-1 4.883598E-3 2.591529E-3 8.703221E-3 0.0 5.708589E-11 8.716100E-11 6.987788E-11 1.000000E-1 -4.451083E-3 -2.218783E-3 -8.179050E-3 2.000000E-1 -8.352942E-3 -4.023363E-3 -1.553355E-2 3.000000E-1 -1.171105E-2 -5.427822E-3 -2.207640E-2 4.000000E-1 -1.453567E-2 -6.461132E-3 -2.782340E-2 5.000000E-1 -1.684545E-2 -7.175408E-3 -3.279528E-2 6.000000E-1 -1.867315E-2 -7.646413E-3 -3.702111E-2 7.000000E-1 -2.007203E-2 -7.956627E-3 -4.054344E-2 8.000000E-1 -2.111775E-2 -8.172313E-3 -4.342447E-2 9.000000E-1 -2.189897E-2 -8.335278E-3 -4.574974E-2 1.000000E+0 -2.249880E-2 -8.468509E-3 -4.762302E-2 1.100000E+0 -2.298080E-2 -8.584100E-3 -4.915091E-2 1.200000E+0 -2.338693E-2 -8.688507E-3 -5.042568E-2 1.300000E+0 -2.374281E-2 -8.785332E-3 -5.151698E-2 1.400000E+0 -2.406378E-2 -8.876697E-3 -5.247329E-2 1.500000E+0 -2.435923E-2 -8.963921E-3 -5.332742E-2 1.600000E+0 -2.463510E-2 -9.047875E-3 -5.410178E-2 1.700000E+0 -2.489534E-2 -9.129157E-3 -5.481208E-2 1.800000E+0 -2.514272E-2 -9.208206E-3 -5.546977E-2 1.900000E+0 -2.537925E-2 -9.285433E-3 -5.608342E-2 2.000000E+0 -2.560646E-2 -9.362560E-3 -5.665967E-2 2.100000E+0 -2.582552E-2 -9.457304E-3 -5.720376E-2 2.200000E+0 -2.603740E-2 -9.717644E-3 -5.771994E-2 2.300000E+0 -2.624305E-2 -1.181623E-2 -5.821168E-2 2.400000E+0 -2.644714E-2 -4.055468E-2 -5.868188E-2 2.500000E+0 -2.671155E-2 -2.518175E-1 -5.913298E-2 2.600000E+0 -2.747290E-2 -7.321956E-1 -5.956711E-2 2.700000E+0 -2.953898E-2 -1.331944E+0 -5.998935E-2 2.800000E+0 -4.404279E-2 -1.979938E+0 -6.049207E-2 2.900000E+0 -2.158833E-1 -2.652320E+0 -6.190979E-2 3.000000E+0 -6.898287E-1 -3.339103E+0 -6.552118E-2 3.100000E+0 -1.286661E+0 -4.035382E+0 -7.049781E-2 3.200000E+0 -1.927390E+0 -4.738301E+0 -9.524147E-2 3.300000E+0 -2.589146E+0 -5.446130E+0 -3.907673E-1 3.400000E+0 -3.263145E+0 -6.157734E+0 -9.538911E-1 3.500000E+0 -3.944991E+0 -6.872325E+0 -1.587650E+0 3.600000E+0 -4.632313E+0 -7.589336E+0 -2.247576E+0 3.700000E+0 -5.323660E+0 -8.308348E+0 -2.920765E+0 3.800000E+0 -6.018089E+0 -9.029041E+0 -3.601902E+0 3.900000E+0 -6.714950E+0 -9.751163E+0 -4.288310E+0 4.000000E+0 -7.413778E+0 -1.047452E+1 -4.978462E+0 | [Pulldown] -2.000000E+0 -7.386421E+0 -7.939305E+0 -7.000304E+0 -1.900000E+0 -6.687927E+0 -7.221419E+0 -6.304039E+0 -1.800000E+0 -5.991443E+0 -6.505754E+0 -5.609562E+0 -1.700000E+0 -5.297448E+0 -5.792802E+0 -4.917341E+0 -1.600000E+0 -4.606616E+0 -5.083239E+0 -4.228045E+0 -1.500000E+0 -3.919930E+0 -4.378026E+0 -3.542701E+0 -1.400000E+0 -3.238906E+0 -3.678586E+0 -2.862976E+0 -1.300000E+0 -2.566052E+0 -2.987156E+0 -2.191837E+0 -1.200000E+0 -1.906061E+0 -2.307612E+0 -1.535344E+0 -1.100000E+0 -1.268472E+0 -1.647022E+0 -9.088811E-1 -1.000000E+0 -6.787814E-1 -1.021141E+0 -3.696637E-1 -9.000000E-1 -2.265987E-1 -4.725584E-1 -1.344681E-1 -8.000000E-1 -7.782308E-2 -1.253473E-1 -1.092320E-1 -7.000000E-1 -5.936291E-2 -4.044769E-2 -9.547189E-2 -6.000000E-1 -5.030814E-2 -2.870823E-2 -8.151622E-2 -5.000000E-1 -4.161565E-2 -2.322405E-2 -6.813441E-2 -4.000000E-1 -3.309176E-2 -1.813910E-2 -5.487321E-2 -3.000000E-1 -2.461149E-2 -1.321759E-2 -4.140298E-2 -2.000000E-1 -1.621084E-2 -8.497155E-3 -2.772665E-2 -1.000000E-1 -7.970513E-3 -4.056073E-3 -1.390008E-2 0.0 -1.020039E-10 -9.431263E-11 -1.080694E-10 1.000000E-1 7.291061E-3 3.528311E-3 1.309236E-2 2.000000E-1 1.362293E-2 6.494367E-3 2.462216E-2 3.000000E-1 1.905113E-2 8.929143E-3 3.467875E-2 4.000000E-1 2.362767E-2 1.086401E-2 4.334496E-2 5.000000E-1 2.740087E-2 1.233393E-2 5.069390E-2 6.000000E-1 3.041662E-2 1.338510E-2 5.678588E-2 7.000000E-1 3.272458E-2 1.408705E-2 6.166969E-2 8.000000E-1 3.439551E-2 1.453446E-2 6.540022E-2 9.000000E-1 3.554261E-2 1.482217E-2 6.808502E-2 1.000000E+0 3.631239E-2 1.501852E-2 6.992343E-2 1.100000E+0 3.684017E-2 1.516325E-2 7.116585E-2 1.200000E+0 3.722101E-2 1.527774E-2 7.202869E-2 1.300000E+0 3.751250E-2 1.537360E-2 7.265830E-2 1.400000E+0 3.774795E-2 1.545737E-2 7.314306E-2 1.500000E+0 3.794681E-2 1.553292E-2 7.353490E-2 1.600000E+0 3.812083E-2 1.560267E-2 7.386482E-2 1.700000E+0 3.827735E-2 1.566820E-2 7.415194E-2 1.800000E+0 3.842116E-2 1.573055E-2 7.440846E-2 1.900000E+0 3.855547E-2 1.579049E-2 7.464247E-2 2.000000E+0 3.868251E-2 1.584900E-2 7.485950E-2 2.100000E+0 3.880390E-2 1.591738E-2 7.506344E-2 2.200000E+0 3.892080E-2 1.611292E-2 7.525711E-2 2.300000E+0 3.903410E-2 1.655650E-2 7.544260E-2 2.400000E+0 3.914450E-2 1.713652E-2 7.562153E-2 2.500000E+0 3.925307E-2 1.778600E-2 7.579518E-2 2.600000E+0 3.938323E-2 1.847230E-2 7.596459E-2 2.700000E+0 3.984493E-2 1.917296E-2 7.613068E-2 2.800000E+0 4.080430E-2 1.987195E-2 7.629427E-2 2.900000E+0 4.195337E-2 2.055483E-2 7.645626E-2 3.000000E+0 4.317602E-2 2.120573E-2 7.662695E-2 3.100000E+0 4.443031E-2 2.180485E-2 7.716994E-2 3.200000E+0 4.569510E-2 2.232433E-2 7.886917E-2 3.300000E+0 4.695626E-2 2.271838E-2 8.095427E-2 3.400000E+0 4.820218E-2 2.289170E-2 8.312134E-2 3.500000E+0 4.942191E-2 2.252674E-2 8.530128E-2 3.600000E+0 5.060374E-2 1.963221E-2 8.746782E-2 3.700000E+0 5.173395E-2 1.725971E-2 8.960713E-2 3.800000E+0 5.279496E-2 1.707123E-2 9.171000E-2 3.900000E+0 5.376216E-2 1.700844E-2 9.376901E-2 4.000000E+0 5.459743E-2 1.705814E-2 9.577705E-2 | [Ramp] dV/dt_r 6.798E-1/1.529E-9 2.613E-1/3.164E-9 1.073E+0/7.009E-10 dV/dt_f 8.710E-1/1.987E-9 1.862E-1/2.637E-9 1.173E+0/8.916E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.0 V_fixture_min=1.65 V_fixture_max=2.3 0.0 2.000000E+0 1.650000E+0 2.300000E+0 3.030303E-10 2.000001E+0 1.650000E+0 2.300001E+0 6.060606E-10 2.000000E+0 1.650002E+0 2.300000E+0 9.090909E-10 2.000000E+0 1.650001E+0 2.300000E+0 1.212121E-9 2.000000E+0 1.649999E+0 2.300001E+0 1.515152E-9 2.000002E+0 1.649999E+0 2.300007E+0 1.818182E-9 2.000022E+0 1.650002E+0 2.300002E+0 2.121212E-9 2.000061E+0 1.650029E+0 2.299917E+0 2.424242E-9 2.000100E+0 1.650059E+0 2.298093E+0 2.727273E-9 1.999201E+0 1.650122E+0 2.303889E+0 3.030303E-9 1.996338E+0 1.650198E+0 2.308419E+0 3.333333E-9 2.001477E+0 1.649803E+0 2.281396E+0 3.636364E-9 2.005523E+0 1.648844E+0 2.190318E+0 3.939394E-9 2.005479E+0 1.647875E+0 2.025399E+0 4.242424E-9 2.005456E+0 1.647444E+0 1.696827E+0 4.545455E-9 2.004613E+0 1.648891E+0 1.303668E+0 4.848485E-9 1.994839E+0 1.651321E+0 9.081639E-1 5.151515E-9 1.975769E+0 1.652640E+0 6.321632E-1 5.454545E-9 1.923010E+0 1.652733E+0 4.734296E-1 5.757576E-9 1.855916E+0 1.652747E+0 4.314883E-1 6.060606E-9 1.755069E+0 1.652679E+0 4.006780E-1 6.363636E-9 1.629330E+0 1.652751E+0 3.892510E-1 6.666667E-9 1.482385E+0 1.652905E+0 3.790903E-1 6.969697E-9 1.329568E+0 1.653008E+0 3.697153E-1 7.272727E-9 1.181507E+0 1.653110E+0 3.653518E-1 7.575758E-9 1.050805E+0 1.653224E+0 3.618013E-1 7.878788E-9 9.386537E-1 1.653286E+0 3.579476E-1 8.181818E-9 8.393929E-1 1.653310E+0 3.555881E-1 8.484848E-9 7.756058E-1 1.653157E+0 3.544629E-1 8.787879E-9 7.216039E-1 1.652633E+0 3.527733E-1 9.090909E-9 6.860154E-1 1.651497E+0 3.513861E-1 9.393939E-9 6.591516E-1 1.648454E+0 3.510726E-1 9.696970E-9 6.371954E-1 1.644301E+0 3.504417E-1 10.000000E-9 6.222932E-1 1.635849E+0 3.495934E-1 1.030303E-8 6.090734E-1 1.624974E+0 3.495182E-1 1.060606E-8 5.989814E-1 1.610805E+0 3.493661E-1 1.090909E-8 5.908026E-1 1.592314E+0 3.489346E-1 1.121212E-8 5.835696E-1 1.571845E+0 3.488116E-1 1.151515E-8 5.784009E-1 1.546641E+0 3.488443E-1 1.181818E-8 5.737326E-1 1.519208E+0 3.486273E-1 1.212121E-8 5.698472E-1 1.489239E+0 3.484962E-1 1.242424E-8 5.667604E-1 1.457177E+0 3.485481E-1 1.272727E-8 5.640137E-1 1.424554E+0 3.484780E-1 1.303030E-8 5.618694E-1 1.391729E+0 3.483690E-1 1.333333E-8 5.599799E-1 1.359681E+0 3.484043E-1 1.363636E-8 5.584150E-1 1.328412E+0 3.484026E-1 1.393939E-8 5.571324E-1 1.299030E+0 3.483361E-1 1.424242E-8 5.559698E-1 1.270592E+0 3.483420E-1 1.454545E-8 5.550841E-1 1.244172E+0 3.483638E-1 1.484848E-8 5.542955E-1 1.219262E+0 3.483293E-1 1.515152E-8 5.536080E-1 1.195591E+0 3.483185E-1 1.545455E-8 5.530731E-1 1.174085E+0 3.483393E-1 1.575758E-8 5.525886E-1 1.153551E+0 3.483260E-1 1.606061E-8 5.521947E-1 1.134784E+0 3.483105E-1 1.636364E-8 5.518565E-1 1.117337E+0 3.483254E-1 1.666667E-8 5.515658E-1 1.100791E+0 3.483264E-1 1.696970E-8 5.513304E-1 1.085848E+0 3.483126E-1 1.727273E-8 5.511152E-1 1.071600E+0 3.483219E-1 1.757576E-8 5.509421E-1 1.058492E+0 3.483302E-1 1.787879E-8 5.507936E-1 1.046412E+0 3.483196E-1 1.818182E-8 5.506622E-1 1.034929E+0 3.483197E-1 1.848485E-8 5.505656E-1 1.024686E+0 3.483288E-1 1.878788E-8 5.504726E-1 1.014979E+0 3.483226E-1 1.909091E-8 5.503832E-1 1.006070E+0 3.483181E-1 1.939394E-8 5.503113E-1 9.979868E-1 3.483240E-1 1.969697E-8 5.502493E-1 9.903021E-1 3.483238E-1 2.000000E-8 5.502046E-1 9.835441E-1 3.483194E-1 2.030303E-8 5.501742E-1 9.771674E-1 3.483218E-1 2.060606E-8 5.501715E-1 9.713054E-1 3.483236E-1 2.090909E-8 5.501468E-1 9.660420E-1 3.483228E-1 2.121212E-8 5.501139E-1 9.610441E-1 3.483225E-1 2.151515E-8 5.501177E-1 9.566416E-1 3.483223E-1 2.181818E-8 5.501137E-1 9.525181E-1 3.483230E-1 2.212121E-8 5.500973E-1 9.487151E-1 3.483232E-1 2.242424E-8 5.501003E-1 9.453125E-1 3.483222E-1 2.272727E-8 5.501086E-1 9.420869E-1 3.483227E-1 2.303030E-8 5.501015E-1 9.392346E-1 3.483231E-1 2.333333E-8 5.500990E-1 9.365833E-1 3.483155E-1 2.363636E-8 5.501025E-1 9.341256E-1 3.483134E-1 2.393939E-8 5.500991E-1 9.319391E-1 3.483201E-1 2.424242E-8 5.500952E-1 9.298696E-1 3.483204E-1 2.454545E-8 5.501006E-1 9.280251E-1 3.483191E-1 2.484848E-8 5.500999E-1 9.263253E-1 3.483210E-1 2.515152E-8 5.500927E-1 9.247425E-1 3.483213E-1 2.545455E-8 5.501013E-1 9.233383E-1 3.483196E-1 2.575758E-8 5.501082E-1 9.220104E-1 3.483208E-1 2.606061E-8 5.500953E-1 9.208177E-1 3.483220E-1 2.636364E-8 5.500947E-1 9.197192E-1 3.483199E-1 2.666667E-8 5.501046E-1 9.186862E-1 3.483200E-1 2.696970E-8 5.500944E-1 9.177831E-1 3.483223E-1 2.727273E-8 5.500891E-1 9.169328E-1 3.483204E-1 2.757576E-8 5.501073E-1 9.161673E-1 3.483189E-1 2.787879E-8 5.501033E-1 9.154660E-1 3.483215E-1 2.818182E-8 5.500839E-1 9.148010E-1 3.483214E-1 2.848485E-8 5.500983E-1 9.142033E-1 3.483191E-1 2.878788E-8 5.501054E-1 9.136439E-1 3.483208E-1 2.909091E-8 5.500894E-1 9.131430E-1 3.483218E-1 2.939394E-8 5.500924E-1 9.127034E-1 3.483195E-1 2.969697E-8 5.501063E-1 9.122907E-1 3.483201E-1 3.000000E-8 5.500913E-1 9.119172E-1 3.483225E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 1.096223E+0 4.351644E-1 1.749987E+0 2.020202E-10 1.096223E+0 4.351630E-1 1.749987E+0 4.040404E-10 1.096220E+0 4.351605E-1 1.749984E+0 6.060606E-10 1.096219E+0 4.351607E-1 1.749984E+0 8.080808E-10 1.096222E+0 4.351508E-1 1.749984E+0 1.010101E-9 1.096226E+0 4.351525E-1 1.749983E+0 1.212121E-9 1.096222E+0 4.351542E-1 1.749982E+0 1.414141E-9 1.096215E+0 4.351534E-1 1.749980E+0 1.616162E-9 1.096208E+0 4.351508E-1 1.749971E+0 1.818182E-9 1.096156E+0 4.351448E-1 1.749971E+0 2.020202E-9 1.095985E+0 4.351035E-1 1.750050E+0 2.222222E-9 1.095815E+0 4.350623E-1 1.750211E+0 2.424242E-9 1.095458E+0 4.349680E-1 1.752419E+0 2.626263E-9 1.095268E+0 4.347550E-1 1.756822E+0 2.828283E-9 1.099627E+0 4.343817E-1 1.734444E+0 3.030303E-9 1.111495E+0 4.339906E-1 1.676241E+0 3.232323E-9 1.125388E+0 4.336938E-1 1.559207E+0 3.434343E-9 1.099411E+0 4.337132E-1 1.392960E+0 3.636364E-9 1.046705E+0 4.348887E-1 1.134476E+0 3.838384E-9 9.803221E-1 4.394524E-1 8.138983E-1 4.040404E-9 9.142615E-1 4.464884E-1 4.988255E-1 4.242424E-9 8.484792E-1 4.542930E-1 2.707802E-1 4.444444E-9 7.837432E-1 4.607782E-1 1.559658E-1 4.646465E-9 7.190072E-1 4.598907E-1 9.624635E-2 4.848485E-9 6.467213E-1 4.583913E-1 5.871128E-2 5.050505E-9 5.717133E-1 4.480895E-1 2.689251E-2 5.252525E-9 4.911855E-1 4.311280E-1 1.541951E-2 5.454545E-9 3.949476E-1 4.139302E-1 4.983905E-3 5.656566E-9 2.987097E-1 3.968434E-1 2.302810E-3 5.858586E-9 2.259601E-1 3.809764E-1 2.982291E-3 6.060606E-9 1.596436E-1 3.653652E-1 3.144758E-3 6.262626E-9 1.059203E-1 3.504801E-1 1.843947E-3 6.464646E-9 8.022704E-2 3.365427E-1 4.809026E-4 6.666667E-9 5.453375E-2 3.226264E-1 6.511945E-4 6.868687E-9 3.913817E-2 3.089129E-1 1.339007E-3 7.070707E-9 2.577748E-2 2.952310E-1 1.560680E-3 7.272727E-9 1.555625E-2 2.817719E-1 7.057906E-4 7.474747E-9 1.091628E-2 2.685505E-1 -1.848608E-4 7.676768E-9 6.276312E-3 2.553764E-1 9.682478E-5 7.878788E-9 4.444280E-3 2.426107E-1 6.759005E-4 8.080808E-9 2.977121E-3 2.298879E-1 8.527145E-4 8.282828E-9 2.133043E-3 2.174220E-1 2.575954E-4 8.484848E-9 2.185594E-3 2.051803E-1 -3.552157E-4 8.686869E-9 2.238145E-3 1.929756E-1 -5.993114E-5 8.888889E-9 1.864923E-3 1.810613E-1 3.985595E-4 9.090909E-9 1.462101E-3 1.691637E-1 5.163939E-4 9.292929E-9 1.251591E-3 1.571907E-1 8.399126E-5 9.494949E-9 1.266841E-3 1.451638E-1 -3.547198E-4 9.696970E-9 1.282091E-3 1.330770E-1 -8.344925E-5 9.898990E-9 1.075024E-3 1.205563E-1 2.687678E-4 1.010101E-8 8.645726E-4 1.080309E-1 3.363582E-4 1.030303E-8 7.557486E-4 9.595376E-2 1.515148E-5 1.050505E-8 7.445670E-4 8.413749E-2 -2.936485E-4 1.070707E-8 7.298380E-4 7.270788E-2 -6.987896E-5 1.090909E-8 6.173003E-4 6.332720E-2 1.970843E-4 1.111111E-8 5.047625E-4 5.398047E-2 2.254758E-4 1.131313E-8 4.452123E-4 4.625419E-2 -1.230768E-5 1.151515E-8 4.272952E-4 3.934277E-2 -2.223369E-4 1.171717E-8 4.060627E-4 3.285236E-2 -5.031532E-5 1.191919E-8 3.491413E-4 2.795775E-2 1.504885E-4 1.212121E-8 2.922199E-4 2.310425E-2 1.540459E-4 1.232323E-8 2.595067E-4 1.931783E-2 -2.254271E-5 1.252525E-8 2.422709E-4 1.598955E-2 -1.646528E-4 1.272727E-8 2.238356E-4 1.296663E-2 -3.323323E-5 1.292929E-8 1.977153E-4 1.081848E-2 1.170856E-4 1.313131E-8 1.715951E-4 8.703148E-3 1.059014E-4 1.333333E-8 1.526573E-4 7.186157E-3 -2.580411E-5 1.353535E-8 1.374196E-4 5.885202E-3 -1.213569E-4 1.373737E-8 1.232109E-4 4.760285E-3 -2.046072E-5 1.393939E-8 1.135352E-4 4.029495E-3 9.267768E-5 1.414141E-8 1.038596E-4 3.319034E-3 7.371281E-5 1.434343E-8 9.168691E-5 2.898652E-3 -2.530963E-5 1.454545E-8 7.849430E-5 2.564549E-3 -8.933326E-5 1.474747E-8 6.805310E-5 2.298184E-3 -1.177731E-5 1.494949E-8 6.656863E-5 2.152898E-3 7.355615E-5 1.515152E-8 6.508416E-5 2.010538E-3 5.113612E-5 1.535354E-8 5.626581E-5 1.902885E-3 -2.372145E-5 1.555556E-8 4.513150E-5 1.803493E-3 -6.615447E-5 1.575758E-8 3.801530E-5 1.712189E-3 -6.073569E-6 1.595960E-8 4.097964E-5 1.632585E-3 5.881097E-5 1.616162E-8 4.394397E-5 1.553514E-3 3.575063E-5 1.636364E-8 3.617147E-5 1.479899E-3 -2.106153E-5 1.656566E-8 2.588045E-5 1.407278E-3 -4.881189E-5 1.676768E-8 2.070032E-5 1.338589E-3 -2.458828E-6 1.696970E-8 2.566571E-5 1.274537E-3 4.670934E-5 1.717172E-8 3.063111E-5 1.211215E-3 2.470161E-5 1.737374E-8 2.345704E-5 1.154514E-3 -1.824868E-5 1.757576E-8 1.430678E-5 1.098677E-3 -3.580707E-5 1.777778E-8 1.084955E-5 1.046656E-3 -1.114070E-8 1.797980E-8 1.648639E-5 9.983203E-4 3.728949E-5 1.818182E-8 2.212322E-5 9.505190E-4 1.716402E-5 1.838384E-8 1.592594E-5 9.071016E-4 -1.534106E-5 1.858586E-8 8.558250E-6 8.640403E-4 -2.594736E-5 1.878788E-8 6.521117E-6 8.246512E-4 1.948142E-6 1.898990E-8 1.140758E-5 7.881623E-4 3.051158E-5 1.919192E-8 1.629405E-5 7.518953E-4 1.210955E-5 1.939394E-8 1.009358E-5 7.172991E-4 -1.314598E-5 1.959596E-8 3.431149E-6 6.827614E-4 -1.894198E-5 1.979798E-8 4.874930E-6 6.509236E-4 4.204744E-6 2.000000E-8 1.492633E-5 6.208211E-4 2.750320E-5 | [Rising Waveform] R_fixture=50 V_fixture=1.65 V_fixture_min=2 V_fixture_max=2.3 0.0 4.225831E-1 1.234380E+0 3.483061E-1 2.020202E-10 4.225825E-1 1.234382E+0 3.483043E-1 4.040404E-10 4.225858E-1 1.234391E+0 3.483063E-1 6.060606E-10 4.225863E-1 1.234395E+0 3.483072E-1 8.080808E-10 4.225921E-1 1.234387E+0 3.483057E-1 1.010101E-9 4.225886E-1 1.234379E+0 3.483043E-1 1.212121E-9 4.225852E-1 1.234381E+0 3.483063E-1 1.414141E-9 4.225852E-1 1.234387E+0 3.483104E-1 1.616162E-9 4.226087E-1 1.234390E+0 3.483402E-1 1.818182E-9 4.226796E-1 1.234428E+0 3.484056E-1 2.020202E-9 4.227571E-1 1.234556E+0 3.483119E-1 2.222222E-9 4.229322E-1 1.234683E+0 3.496458E-1 2.424242E-9 4.224579E-1 1.235146E+0 4.215709E-1 2.626263E-9 4.198957E-1 1.235818E+0 7.877477E-1 2.828283E-9 4.181888E-1 1.236603E+0 1.611711E+0 3.030303E-9 4.438222E-1 1.238156E+0 2.084681E+0 3.232323E-9 5.988259E-1 1.238932E+0 2.222943E+0 3.434343E-9 9.374633E-1 1.233020E+0 2.268415E+0 3.636364E-9 1.278325E+0 1.224060E+0 2.280801E+0 3.838384E-9 1.478362E+0 1.213339E+0 2.285849E+0 4.040404E-9 1.583844E+0 1.196832E+0 2.290281E+0 4.242424E-9 1.653400E+0 1.196123E+0 2.294113E+0 4.444444E-9 1.695293E+0 1.236941E+0 2.295691E+0 4.646465E-9 1.740037E+0 1.319690E+0 2.297270E+0 4.848485E-9 1.784782E+0 1.418417E+0 2.298115E+0 5.050505E-9 1.812423E+0 1.536678E+0 2.298696E+0 5.252525E-9 1.834210E+0 1.656722E+0 2.299182E+0 5.454545E-9 1.851936E+0 1.761187E+0 2.299400E+0 5.656566E-9 1.858682E+0 1.861189E+0 2.299617E+0 5.858586E-9 1.865429E+0 1.912170E+0 2.299721E+0 6.060606E-9 1.870878E+0 1.952868E+0 2.299793E+0 6.262626E-9 1.875992E+0 1.976386E+0 2.299854E+0 6.464646E-9 1.880006E+0 1.976542E+0 2.299891E+0 6.666667E-9 1.881683E+0 1.974294E+0 2.299928E+0 6.868687E-9 1.883360E+0 1.971901E+0 2.299941E+0 7.070707E-9 1.884980E+0 1.965725E+0 2.299950E+0 7.272727E-9 1.886590E+0 1.958086E+0 2.299959E+0 7.474747E-9 1.887761E+0 1.949131E+0 2.299969E+0 7.676768E-9 1.888184E+0 1.936900E+0 2.299979E+0 7.878788E-9 1.888608E+0 1.924521E+0 2.299979E+0 8.080808E-9 1.889156E+0 1.911768E+0 2.299978E+0 8.282828E-9 1.889718E+0 1.898905E+0 2.299980E+0 8.484848E-9 1.890077E+0 1.886870E+0 2.299986E+0 8.686869E-9 1.890156E+0 1.876586E+0 2.299993E+0 8.888889E-9 1.890235E+0 1.866352E+0 2.299990E+0 9.090909E-9 1.890441E+0 1.858532E+0 2.299987E+0 9.292929E-9 1.890655E+0 1.851237E+0 2.299988E+0 9.494949E-9 1.890766E+0 1.844715E+0 2.299992E+0 9.696970E-9 1.890763E+0 1.839599E+0 2.299997E+0 9.898990E-9 1.890760E+0 1.834496E+0 2.299994E+0 1.010101E-8 1.890849E+0 1.830644E+0 2.299990E+0 1.030303E-8 1.890938E+0 1.826976E+0 2.299991E+0 1.050505E-8 1.890972E+0 1.823730E+0 2.299996E+0 1.070707E-8 1.890955E+0 1.821125E+0 2.300000E+0 1.090909E-8 1.890941E+0 1.818544E+0 2.299996E+0 1.111111E-8 1.890985E+0 1.816548E+0 2.299992E+0 1.131313E-8 1.891029E+0 1.814629E+0 2.299993E+0 1.151515E-8 1.891038E+0 1.812950E+0 2.299998E+0 1.171717E-8 1.891021E+0 1.811569E+0 2.300001E+0 1.191919E-8 1.891008E+0 1.810213E+0 2.299997E+0 1.212121E-8 1.891034E+0 1.809140E+0 2.299994E+0 1.232323E-8 1.891060E+0 1.808100E+0 2.299995E+0 1.252525E-8 1.891060E+0 1.807204E+0 2.299999E+0 1.272727E-8 1.891044E+0 1.806454E+0 2.300002E+0 1.292929E-8 1.891033E+0 1.805722E+0 2.299998E+0 1.313131E-8 1.891050E+0 1.805131E+0 2.299994E+0 1.333333E-8 1.891068E+0 1.804555E+0 2.299996E+0 1.353535E-8 1.891063E+0 1.804067E+0 2.299999E+0 1.373737E-8 1.891048E+0 1.803651E+0 2.300002E+0 1.393939E-8 1.891039E+0 1.803249E+0 2.299998E+0 1.414141E-8 1.891056E+0 1.802917E+0 2.299995E+0 1.434343E-8 1.891074E+0 1.802592E+0 2.299996E+0 1.454545E-8 1.891070E+0 1.802322E+0 2.300000E+0 1.474747E-8 1.891057E+0 1.802090E+0 2.300002E+0 1.494949E-8 1.891051E+0 1.801866E+0 2.299999E+0 1.515152E-8 1.891064E+0 1.801678E+0 2.299995E+0 1.535354E-8 1.891076E+0 1.801492E+0 2.299997E+0 1.555556E-8 1.891071E+0 1.801342E+0 2.300001E+0 1.575758E-8 1.891060E+0 1.801211E+0 2.300002E+0 1.595960E-8 1.891055E+0 1.801086E+0 2.299998E+0 1.616162E-8 1.891066E+0 1.800977E+0 2.299995E+0 1.636364E-8 1.891077E+0 1.800870E+0 2.299997E+0 1.656566E-8 1.891071E+0 1.800785E+0 2.300001E+0 1.676768E-8 1.891061E+0 1.800710E+0 2.300002E+0 1.696970E-8 1.891058E+0 1.800638E+0 2.299999E+0 1.717172E-8 1.891068E+0 1.800577E+0 2.299995E+0 1.737374E-8 1.891077E+0 1.800516E+0 2.299998E+0 1.757576E-8 1.891071E+0 1.800471E+0 2.300001E+0 1.777778E-8 1.891062E+0 1.800432E+0 2.300002E+0 1.797980E-8 1.891060E+0 1.800393E+0 2.299998E+0 1.818182E-8 1.891069E+0 1.800355E+0 2.299994E+0 1.838384E-8 1.891078E+0 1.800318E+0 2.299998E+0 1.858586E-8 1.891071E+0 1.800294E+0 2.300002E+0 1.878788E-8 1.891063E+0 1.800273E+0 2.300002E+0 1.898990E-8 1.891062E+0 1.800251E+0 2.299998E+0 1.919192E-8 1.891070E+0 1.800224E+0 2.299994E+0 1.939394E-8 1.891078E+0 1.800198E+0 2.299998E+0 1.959596E-8 1.891071E+0 1.800186E+0 2.300002E+0 1.979798E-8 1.891064E+0 1.800177E+0 2.300001E+0 2.000000E-8 1.891076E+0 1.800163E+0 2.299994E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 2.020202E-10 -9.295872E-7 8.892295E-7 -1.705184E-6 4.040404E-10 -7.332897E-7 -7.816434E-7 -1.630873E-7 6.060606E-10 -5.540234E-7 -1.765857E-6 6.207317E-7 8.080808E-10 0.0 -9.622815E-7 -5.697050E-7 1.010101E-9 0.0 -1.953949E-7 -1.754956E-6 1.212121E-9 0.0 -5.328398E-7 -2.794091E-6 1.414141E-9 -3.418297E-6 -1.196815E-6 -6.609580E-6 1.616162E-9 -1.245713E-5 -4.374403E-6 -1.834238E-5 1.818182E-9 -2.682860E-5 -1.290717E-5 -4.824297E-6 2.020202E-9 -4.158549E-5 -2.403372E-5 8.047199E-4 2.222222E-9 -1.142100E-6 -3.516027E-5 1.381233E-4 2.424242E-9 6.848734E-4 -7.270091E-5 -1.611521E-2 2.626263E-9 1.198040E-3 -1.267772E-4 -3.260840E-2 2.828283E-9 -2.658457E-4 -1.676807E-4 -1.710215E-2 3.030303E-9 -1.017819E-2 -6.332732E-5 1.336580E-1 3.232323E-9 -1.838259E-2 4.980472E-4 4.799180E-1 3.434343E-9 -2.594787E-2 1.161645E-3 8.487219E-1 3.636364E-9 -3.418091E-2 1.661046E-3 1.161926E+0 3.838384E-9 -2.937982E-2 1.543865E-3 1.387691E+0 4.040404E-9 1.258601E-2 1.803889E-4 1.523476E+0 4.242424E-9 6.790762E-2 -1.183087E-3 1.615717E+0 4.444444E-9 1.634618E-1 -4.020808E-3 1.667825E+0 4.646465E-9 2.721770E-1 -6.919272E-3 1.692188E+0 4.848485E-9 3.823173E-1 -9.441230E-3 1.713943E+0 5.050505E-9 4.878918E-1 -1.147531E-2 1.724735E+0 5.252525E-9 5.858161E-1 -1.321196E-2 1.734603E+0 5.454545E-9 6.816495E-1 -1.494149E-2 1.739650E+0 5.656566E-9 7.538252E-1 -1.664498E-2 1.741999E+0 5.858586E-9 8.207737E-1 -1.834649E-2 1.744245E+0 6.060606E-9 8.771506E-1 -1.701486E-2 1.746142E+0 6.262626E-9 9.191513E-1 -1.419773E-2 1.748015E+0 6.464646E-9 9.597062E-1 -1.172173E-2 1.748600E+0 6.666667E-9 9.860070E-1 -1.026382E-2 1.748610E+0 6.868687E-9 1.009936E+0 -8.868096E-3 1.748759E+0 7.070707E-9 1.028914E+0 -6.139838E-3 1.749293E+0 7.272727E-9 1.042394E+0 -2.896581E-3 1.749848E+0 7.474747E-9 1.055305E+0 2.240958E-3 1.749850E+0 7.676768E-9 1.063213E+0 1.209714E-2 1.749659E+0 7.878788E-9 1.070545E+0 2.216664E-2 1.749594E+0 8.080808E-9 1.076171E+0 3.713062E-2 1.749823E+0 8.282828E-9 1.080247E+0 5.354628E-2 1.750063E+0 8.484848E-9 1.084123E+0 7.099453E-2 1.750002E+0 8.686869E-9 1.086409E+0 9.062677E-2 1.749862E+0 8.888889E-9 1.088588E+0 1.103205E-1 1.749810E+0 9.090909E-9 1.090214E+0 1.304630E-1 1.749934E+0 9.292929E-9 1.091428E+0 1.507032E-1 1.750061E+0 9.494949E-9 1.092577E+0 1.705294E-1 1.750006E+0 9.696970E-9 1.093238E+0 1.896026E-1 1.749916E+0 9.898990E-9 1.093889E+0 2.086685E-1 1.749887E+0 1.010101E-8 1.094365E+0 2.260041E-1 1.749961E+0 1.030303E-8 1.094736E+0 2.430840E-1 1.750034E+0 1.050505E-8 1.095081E+0 2.591941E-1 1.749994E+0 1.070707E-8 1.095274E+0 2.738262E-1 1.749938E+0 1.090909E-8 1.095467E+0 2.883790E-1 1.749925E+0 1.111111E-8 1.095611E+0 3.009243E-1 1.749972E+0 1.131313E-8 1.095730E+0 3.132050E-1 1.750016E+0 1.151515E-8 1.095838E+0 3.244635E-1 1.749988E+0 1.171717E-8 1.095899E+0 3.344535E-1 1.749952E+0 1.191919E-8 1.095960E+0 3.443073E-1 1.749947E+0 1.212121E-8 1.096009E+0 3.525779E-1 1.749976E+0 1.232323E-8 1.096053E+0 3.606574E-1 1.750001E+0 1.252525E-8 1.096101E+0 3.678879E-1 1.749977E+0 1.272727E-8 1.096161E+0 3.742567E-1 1.749947E+0 1.292929E-8 1.096218E+0 3.804823E-1 1.749947E+0 1.313131E-8 1.096228E+0 3.856500E-1 1.749975E+0 1.333333E-8 1.096221E+0 3.907027E-1 1.749996E+0 1.353535E-8 1.096211E+0 3.951269E-1 1.749975E+0 1.373737E-8 1.096195E+0 3.990291E-1 1.749950E+0 1.393939E-8 1.096181E+0 4.028093E-1 1.749952E+0 1.414141E-8 1.096188E+0 4.059400E-1 1.749975E+0 1.434343E-8 1.096202E+0 4.090081E-1 1.749991E+0 1.454545E-8 1.096209E+0 4.116385E-1 1.749973E+0 1.474747E-8 1.096201E+0 4.139727E-1 1.749952E+0 1.494949E-8 1.096194E+0 4.162139E-1 1.749956E+0 1.515152E-8 1.096199E+0 4.180741E-1 1.749975E+0 1.535354E-8 1.096206E+0 4.199027E-1 1.749987E+0 1.555556E-8 1.096210E+0 4.214418E-1 1.749972E+0 1.575758E-8 1.096206E+0 4.228226E-1 1.749954E+0 1.595960E-8 1.096204E+0 4.241376E-1 1.749959E+0 1.616162E-8 1.096206E+0 4.252360E-1 1.749975E+0 1.636364E-8 1.096209E+0 4.263196E-1 1.749984E+0 1.656566E-8 1.096211E+0 4.272109E-1 1.749970E+0 1.676768E-8 1.096210E+0 4.280184E-1 1.749956E+0 1.696970E-8 1.096209E+0 4.287812E-1 1.749961E+0 1.717172E-8 1.096211E+0 4.294227E-1 1.749974E+0 1.737374E-8 1.096212E+0 4.300578E-1 1.749980E+0 1.757576E-8 1.096213E+0 4.305641E-1 1.749969E+0 1.777778E-8 1.096213E+0 4.310265E-1 1.749958E+0 1.797980E-8 1.096213E+0 4.314635E-1 1.749962E+0 1.818182E-8 1.096214E+0 4.318420E-1 1.749971E+0 1.838384E-8 1.096215E+0 4.322184E-1 1.749974E+0 1.858586E-8 1.096215E+0 4.325101E-1 1.749965E+0 1.878788E-8 1.096216E+0 4.327802E-1 1.749956E+0 1.898990E-8 1.096217E+0 4.330348E-1 1.749961E+0 1.919192E-8 1.096217E+0 4.332592E-1 1.749968E+0 1.939394E-8 1.096216E+0 4.334831E-1 1.749971E+0 1.959596E-8 1.096217E+0 4.336434E-1 1.749965E+0 1.979798E-8 1.096218E+0 4.337921E-1 1.749959E+0 2.000000E-8 1.096220E+0 4.339574E-1 1.749972E+0 | |[End data_o | |====================================================================== [End]