|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ10 | TinyLogic(tm) UHS 3-Input NAND Gate | 6 Lead SC70 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz10p6x_450.ibs | [File Rev] 1.0 | [Date] 11-May-01 3:38:37 PM | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SZ10 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 32m 1.10n 0.13p 2 gnd GND 30m 0.9n 0.13p 3 b data_i 32m 0.91n 0.13p 4 y data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.9n 0.13p 6 c data_i 32m 1.01n 0.13p | | vinl = .3 Vcc and vinh = .7 Vcc [Model] data_i Model_type Input Vinh=3.5 Vinl=1.5 C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 5 4.5 5.5 | [GND Clamp] -5.000000E+0 -2.850422E+0 -2.895936E+0 -2.809407E+0 -4.900000E+0 -2.780798E+0 -2.826195E+0 -2.739742E+0 -4.800000E+0 -2.711185E+0 -2.756467E+0 -2.670085E+0 -4.700000E+0 -2.641583E+0 -2.686752E+0 -2.600438E+0 -4.600000E+0 -2.571995E+0 -2.617053E+0 -2.530801E+0 -4.500000E+0 -2.502419E+0 -2.547368E+0 -2.461174E+0 -4.400000E+0 -2.432857E+0 -2.477700E+0 -2.391559E+0 -4.300000E+0 -2.363310E+0 -2.408049E+0 -2.321956E+0 -4.200000E+0 -2.293778E+0 -2.338416E+0 -2.252365E+0 -4.100000E+0 -2.224262E+0 -2.268802E+0 -2.182787E+0 -4.000000E+0 -2.154765E+0 -2.199208E+0 -2.113224E+0 -3.900000E+0 -2.085285E+0 -2.129635E+0 -2.043676E+0 -3.800000E+0 -2.015826E+0 -2.060086E+0 -1.974144E+0 -3.700000E+0 -1.946387E+0 -1.990561E+0 -1.904629E+0 -3.600000E+0 -1.876971E+0 -1.921062E+0 -1.835133E+0 -3.500000E+0 -1.807580E+0 -1.851592E+0 -1.765658E+0 -3.400000E+0 -1.738215E+0 -1.782151E+0 -1.696203E+0 -3.300000E+0 -1.668879E+0 -1.712743E+0 -1.626772E+0 -3.200000E+0 -1.599573E+0 -1.643371E+0 -1.557367E+0 -3.100000E+0 -1.530301E+0 -1.574036E+0 -1.487990E+0 -3.000000E+0 -1.461065E+0 -1.504743E+0 -1.418643E+0 -2.900000E+0 -1.391869E+0 -1.435495E+0 -1.349331E+0 -2.800000E+0 -1.322717E+0 -1.366297E+0 -1.280057E+0 -2.700000E+0 -1.253614E+0 -1.297154E+0 -1.210829E+0 -2.600000E+0 -1.184565E+0 -1.228072E+0 -1.141654E+0 -2.500000E+0 -1.115578E+0 -1.159057E+0 -1.072547E+0 -2.400000E+0 -1.046658E+0 -1.090117E+0 -1.003526E+0 -2.300000E+0 -9.778183E-1 -1.021263E+0 -9.346158E-1 -2.200000E+0 -9.090688E-1 -9.525058E-1 -8.658490E-1 -2.100000E+0 -8.404253E-1 -8.838594E-1 -7.972589E-1 -2.000000E+0 -7.719072E-1 -8.153412E-1 -7.288729E-1 -1.900000E+0 -7.035398E-1 -7.469731E-1 -6.607079E-1 -1.800000E+0 -6.353554E-1 -6.787830E-1 -5.927736E-1 -1.700000E+0 -5.673961E-1 -6.108068E-1 -5.250818E-1 -1.600000E+0 -4.997171E-1 -5.430928E-1 -4.576575E-1 -1.500000E+0 -4.323917E-1 -4.757070E-1 -3.905536E-1 -1.400000E+0 -3.655233E-1 -4.087430E-1 -3.238677E-1 -1.300000E+0 -2.992690E-1 -3.423395E-1 -2.577778E-1 -1.200000E+0 -2.338961E-1 -2.767182E-1 -1.926246E-1 -1.100000E+0 -1.698887E-1 -2.122439E-1 -1.291509E-1 -1.000000E+0 -1.083202E-1 -1.496160E-1 -6.942842E-2 -9.000000E-1 -5.214462E-2 -9.036799E-2 -2.230985E-2 -8.000000E-1 -1.209715E-2 -3.868382E-2 -9.412585E-3 -7.000000E-1 -2.352138E-3 -6.881080E-3 -5.714444E-3 -6.000000E-1 -8.812420E-4 -5.597890E-4 -1.834041E-3 -5.000000E-1 -1.281846E-4 -8.242871E-5 -2.142993E-4 -4.000000E-1 -8.372514E-6 -9.331483E-6 -8.237487E-6 -3.000000E-1 -3.271903E-7 -6.446110E-7 -1.397837E-7 -2.000000E-1 -9.140396E-9 -3.325866E-8 -1.563843E-9 -1.000000E-1 -1.993188E-10 -1.339752E-9 -1.883657E-11 1.000000E-1 -3.704981E-12 7.098627E-12 -4.916720E-12 2.000000E-1 -2.938955E-12 1.031955E-11 -4.344219E-12 3.000000E-1 -2.321698E-12 1.167255E-11 -3.775036E-12 4.000000E-1 -1.712408E-12 1.291966E-11 -3.203882E-12 5.000000E-1 -9.943157E-13 1.411382E-11 -2.634892E-12 6.000000E-1 -3.888001E-13 1.517608E-11 -2.064016E-12 7.000000E-1 2.140510E-13 1.628353E-11 -1.608491E-12 8.000000E-1 9.321432E-13 1.761524E-11 -9.237056E-13 9.000000E-1 1.650013E-12 1.848877E-11 -2.389200E-13 1.000000E+0 2.252420E-12 1.969935E-11 2.164935E-13 1.100000E+0 2.970069E-12 2.079714E-11 7.873702E-13 1.200000E+0 3.459677E-12 2.189271E-11 1.584732E-12 1.300000E+0 4.176215E-12 2.310152E-11 2.154499E-12 1.400000E+0 4.892975E-12 2.431011E-11 2.497336E-12 1.500000E+0 5.609291E-12 2.529021E-11 2.840172E-12 1.600000E+0 6.099343E-12 2.672618E-11 3.638645E-12 1.700000E+0 6.588730E-12 2.747891E-11 3.981260E-12 1.800000E+0 7.533085E-12 2.868639E-11 4.550582E-12 1.900000E+0 8.021583E-12 2.966560E-11 5.575984E-12 2.000000E+0 8.739232E-12 3.087308E-11 5.918821E-12 2.100000E+0 9.683365E-12 3.185408E-11 6.717293E-12 2.200000E+0 1.017275E-11 3.306289E-11 7.059242E-12 2.300000E+0 1.020739E-11 3.426992E-11 7.856826E-12 2.400000E+0 1.115197E-11 3.593392E-11 8.654411E-12 2.500000E+0 1.209521E-11 3.668976E-11 9.451107E-12 2.600000E+0 1.258682E-11 3.790035E-11 9.794832E-12 2.700000E+0 1.353140E-11 3.865708E-11 9.682477E-12 2.800000E+0 1.402079E-11 4.032552E-11 1.048006E-11 2.900000E+0 1.451106E-11 4.108536E-11 1.082290E-11 3.000000E+0 1.545519E-11 4.230394E-11 1.116573E-11 3.100000E+0 1.594724E-11 4.307132E-11 1.241807E-11 3.200000E+0 1.643707E-11 4.429435E-11 1.275957E-11 3.300000E+0 1.692957E-11 4.597967E-11 1.310418E-11 3.400000E+0 1.742073E-11 4.675815E-11 1.344613E-11 3.500000E+0 1.882316E-11 4.845369E-11 1.424372E-11 3.600000E+0 1.931877E-11 4.925038E-11 1.458744E-11 3.700000E+0 1.981171E-11 5.050715E-11 1.583889E-11 3.800000E+0 2.030642E-11 5.132073E-11 1.664002E-11 3.900000E+0 2.125677E-11 5.260503E-11 1.697931E-11 4.000000E+0 2.175504E-11 5.390088E-11 1.732392E-11 4.100000E+0 2.180034E-11 5.521628E-11 1.857803E-11 4.200000E+0 2.366463E-11 5.609824E-11 1.891731E-11 4.300000E+0 2.371348E-11 5.791279E-11 1.926192E-11 4.400000E+0 2.467271E-11 5.929834E-11 1.869527E-11 4.500000E+0 2.472600E-11 6.026291E-11 1.995026E-11 4.600000E+0 2.478551E-11 6.080558E-11 2.120171E-11 4.700000E+0 2.666223E-11 6.320722E-11 2.063416E-11 4.800000E+0 2.672706E-11 6.474465E-11 2.279776E-11 4.900000E+0 2.770406E-11 6.542056E-11 2.223022E-11 5.000000E+0 2.868728E-11 6.706458E-11 2.439471E-11 | [POWER Clamp] 0.0 2.868728E-11 6.026291E-11 2.611689E-11 -10.000000E-2 2.876899E-11 6.080558E-11 2.646150E-11 -2.000000E-1 2.976464E-11 6.321077E-11 2.680789E-11 -3.000000E-1 3.076472E-11 6.474465E-11 2.715339E-11 -4.000000E-1 3.177458E-11 6.542233E-11 2.840839E-11 -5.000000E-1 3.278977E-11 6.706458E-11 2.784439E-11 -6.000000E-1 3.290612E-11 6.786127E-11 2.909761E-11 -7.000000E-1 3.302958E-11 7.054002E-11 2.944578E-11 -8.000000E-1 3.407674E-11 7.239009E-11 3.070344E-11 -9.000000E-1 3.513367E-11 7.340883E-11 3.014211E-11 -1.000000E+0 3.619949E-11 7.633716E-11 3.139800E-11 -1.100000E+0 3.637179E-11 7.754508E-11 3.174616E-11 -1.200000E+0 3.746692E-11 7.976730E-11 3.300382E-11 -1.300000E+0 3.766232E-11 8.210410E-11 3.244516E-11 -1.400000E+0 3.878675E-11 8.456613E-11 3.460698E-11 -1.500000E+0 3.992984E-11 8.716139E-11 3.405098E-11 -1.600000E+0 4.018030E-11 8.989787E-11 3.531220E-11 -1.700000E+0 4.135714E-11 9.188117E-11 3.475620E-11 -1.800000E+0 4.164491E-11 9.493206E-11 3.692513E-11 -1.900000E+0 4.285994E-11 9.815970E-11 3.727685E-11 -2.000000E+0 4.501466E-11 1.015747E-10 3.672440E-11 -2.100000E+0 4.536815E-11 1.060911E-10 3.889689E-11 -2.200000E+0 4.665246E-11 1.099076E-10 3.925216E-11 -2.300000E+0 4.796519E-11 1.139409E-10 3.960921E-11 -2.400000E+0 4.839329E-11 1.172946E-10 3.996092E-11 -2.500000E+0 4.976286E-11 1.227143E-10 4.032152E-11 -2.600000E+0 5.024781E-11 1.265690E-10 4.067857E-11 -2.700000E+0 5.167422E-11 1.316032E-10 4.285816E-11 -2.800000E+0 5.313261E-11 1.369127E-10 4.139977E-11 -2.900000E+0 5.462120E-11 1.416094E-10 4.357403E-11 -3.000000E+0 5.523759E-11 1.484324E-10 4.393996E-11 -3.100000E+0 5.588241E-11 1.537543E-10 4.430412E-11 -3.200000E+0 5.657341E-11 1.603198E-10 4.284928E-11 -3.300000E+0 5.911360E-11 1.681428E-10 4.321166E-11 -3.400000E+0 6.169287E-11 1.735945E-10 4.539835E-11 -3.500000E+0 6.250111E-11 1.821476E-10 4.576606E-11 -3.600000E+0 6.334311E-11 1.892708E-10 4.795986E-11 -3.700000E+0 6.423839E-11 1.977032E-10 4.832934E-11 -3.800000E+0 6.698464E-11 2.065441E-10 4.869349E-11 -3.900000E+0 6.795986E-11 2.167333E-10 4.725287E-11 -4.000000E+0 6.898837E-11 2.264553E-10 4.944312E-11 -4.100000E+0 7.006129E-11 2.357208E-10 5.164047E-11 -4.200000E+0 7.118928E-11 2.463647E-10 5.020162E-11 -4.300000E+0 7.417533E-11 2.574900E-10 5.057288E-11 -4.400000E+0 7.722178E-11 2.682157E-10 5.095657E-11 -4.500000E+0 7.850076E-11 2.821725E-10 5.497647E-11 -4.600000E+0 7.983303E-11 2.930207E-10 5.353762E-11 -4.700000E+0 8.122925E-11 3.062297E-10 5.210587E-11 -4.800000E+0 8.449241E-11 3.199858E-10 5.249312E-11 -4.900000E+0 8.781598E-11 3.361347E-10 5.469936E-11 -5.000000E+0 8.938450E-11 3.492353E-10 5.690914E-11 | |[End data_i | |====================================================================== | | Vmeas is 1/2 Vcc [Model] data_o Model_type Output Polarity Inverting Vref=0 Vmeas=2.5 Rref=500 Cref=50p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 5 4.5 5.5 | [Pullup] -5.000000E+0 1.338579E-1 3.978141E-2 2.183631E-1 -4.800000E+0 1.356457E-1 5.712687E-2 2.140406E-1 -4.700000E+0 1.349448E-1 6.867443E-2 2.119163E-1 -4.500000E+0 1.328637E-1 7.920166E-2 2.081139E-1 -4.400000E+0 1.317353E-1 7.997573E-2 2.065795E-1 -4.200000E+0 1.296560E-1 7.969963E-2 2.047672E-1 -4.100000E+0 1.288388E-1 7.917936E-2 2.048685E-1 -3.900000E+0 1.281552E-1 7.784588E-2 2.093312E-1 -3.800000E+0 1.286913E-1 7.714651E-2 2.161171E-1 -3.600000E+0 1.345123E-1 7.598164E-2 2.643605E-1 -3.500000E+0 1.443682E-1 7.570533E-2 3.543206E-1 -3.300000E+0 2.640196E-1 7.700596E-2 4.711766E-1 -3.200000E+0 3.196533E-1 8.058261E-2 4.765004E-1 -3.000000E+0 3.347392E-1 1.680704E-1 4.720157E-1 -2.900000E+0 3.337103E-1 2.136430E-1 4.652945E-1 -2.700000E+0 3.239629E-1 2.268853E-1 4.461669E-1 -2.600000E+0 3.165395E-1 2.261299E-1 4.344480E-1 -2.400000E+0 2.982687E-1 2.182197E-1 4.077655E-1 -2.300000E+0 2.878140E-1 2.121797E-1 3.930861E-1 -2.100000E+0 2.649203E-1 1.973529E-1 3.615619E-1 -2.000000E+0 2.526647E-1 1.888985E-1 3.448627E-1 -1.800000E+0 2.268452E-1 1.704466E-1 3.097889E-1 -1.700000E+0 2.133696E-1 1.605796E-1 2.916572E-1 -1.500000E+0 1.859641E-1 1.399548E-1 2.551113E-1 -1.400000E+0 1.722705E-1 1.295259E-1 2.367421E-1 -1.200000E+0 1.449832E-1 1.088438E-1 1.998127E-1 -1.100000E+0 1.313954E-1 9.860686E-2 1.812707E-1 -9.000000E-1 1.044024E-1 7.836427E-2 1.443399E-1 -8.000000E-1 9.111728E-2 6.838967E-2 1.268728E-1 -6.000000E-1 6.659176E-2 4.909150E-2 9.507870E-2 -5.000000E-1 5.527328E-2 4.029741E-2 7.925008E-2 -3.000000E-1 3.289139E-2 2.380967E-2 4.755066E-2 -2.000000E-1 2.182484E-2 1.574742E-2 3.168878E-2 0.0 1.377352E-10 1.845799E-10 1.483886E-10 2.000000E-1 -2.096346E-2 -1.497073E-2 -3.069085E-2 3.000000E-1 -3.098190E-2 -2.208790E-2 -4.534058E-2 5.000000E-1 -5.009383E-2 -3.558388E-2 -7.326606E-2 6.000000E-1 -5.918800E-2 -4.196196E-2 -8.654878E-2 8.000000E-1 -7.645459E-2 -5.397662E-2 -1.117715E-1 9.000000E-1 -8.462781E-2 -5.961260E-2 -1.237185E-1 1.100000E+0 -1.000563E-1 -7.014068E-2 -1.463010E-1 1.200000E+0 -1.073126E-1 -7.503249E-2 -1.569436E-1 1.400000E+0 -1.209123E-1 -8.407162E-2 -1.769491E-1 1.500000E+0 -1.272571E-1 -8.821933E-2 -1.863193E-1 1.700000E+0 -1.390409E-1 -9.577368E-2 -2.038132E-1 1.800000E+0 -1.444823E-1 -9.918240E-2 -2.119448E-1 2.000000E+0 -1.544719E-1 -1.052723E-1 -2.269987E-1 2.100000E+0 -1.590244E-1 -1.079600E-1 -2.339304E-1 2.300000E+0 -1.672612E-1 -1.126470E-1 -2.466312E-1 2.400000E+0 -1.709549E-1 -1.146632E-1 -2.524138E-1 2.600000E+0 -1.775284E-1 -1.181037E-1 -2.628874E-1 2.700000E+0 -1.804290E-1 -1.195620E-1 -2.676013E-1 2.900000E+0 -1.855309E-1 -1.220566E-1 -2.760589E-1 3.000000E+0 -1.877697E-1 -1.231349E-1 -2.798403E-1 3.200000E+0 -1.917303E-1 -1.250467E-1 -2.866169E-1 3.300000E+0 -1.934957E-1 -1.259093E-1 -2.896577E-1 3.500000E+0 -1.966925E-1 -1.274999E-1 -2.951529E-1 3.600000E+0 -1.981549E-1 -1.282422E-1 -2.976459E-1 3.800000E+0 -2.008658E-1 -1.296446E-1 -3.022045E-1 3.900000E+0 -2.021313E-1 -1.303114E-1 -3.042972E-1 4.100000E+0 -2.045136E-1 -1.315876E-1 -3.081660E-1 4.200000E+0 -2.056397E-1 -1.322005E-1 -3.099607E-1 4.400000E+0 -2.077799E-1 -1.333821E-1 -3.133092E-1 4.500000E+0 -2.087997E-1 -1.339529E-1 -3.148762E-1 4.700000E+0 -2.107501E-1 -1.350586E-1 -3.178228E-1 4.800000E+0 -2.116846E-1 -1.355952E-1 -3.192119E-1 5.000000E+0 -2.134804E-1 -1.367074E-1 -3.218416E-1 5.200000E+0 -2.151879E-1 -1.461038E-1 -3.242959E-1 5.300000E+0 -2.160117E-1 -2.359748E-1 -3.254645E-1 5.500000E+0 -2.176782E-1 -1.152701E+0 -3.276972E-1 5.600000E+0 -2.190202E-1 -1.781582E+0 -3.287657E-1 5.800000E+0 -2.367167E-1 -3.124709E+0 -3.308167E-1 5.900000E+0 -4.091041E-1 -3.817097E+0 -3.318059E-1 6.100000E+0 -1.480944E+0 -5.223255E+0 -3.348285E-1 6.200000E+0 -2.122190E+0 -5.933453E+0 -3.389753E-1 6.400000E+0 -3.458951E+0 -7.363208E+0 -3.697360E-1 6.500000E+0 -4.141287E+0 -8.081616E+0 -6.657674E-1 6.700000E+0 -5.520912E+0 -9.523626E+0 -1.863633E+0 6.800000E+0 -6.215806E+0 -1.024672E+1 -2.524038E+0 7.000000E+0 -7.612404E+0 -1.169621E+1 -3.879295E+0 7.100000E+0 -8.313299E+0 -1.242234E+1 -4.566157E+0 7.300000E+0 -9.718946E+0 -1.387685E+1 -5.950137E+0 7.400000E+0 -1.042334E+1 -1.460509E+1 -6.645673E+0 7.600000E+0 -1.183459E+1 -1.606321E+1 -8.041565E+0 7.700000E+0 -1.254126E+1 -1.679300E+1 -8.741364E+0 7.900000E+0 -1.395633E+1 -1.825384E+1 -1.014374E+1 8.000000E+0 -1.466460E+1 -1.898482E+1 -1.084606E+1 8.200000E+0 -1.608242E+1 -2.044777E+1 -1.225251E+1 8.300000E+0 -1.679188E+1 -2.117970E+1 -1.295650E+1 8.500000E+0 -1.821178E+1 -2.264434E+1 -1.436574E+1 8.600000E+0 -1.892216E+1 -2.337703E+1 -1.507091E+1 8.800000E+0 -2.034369E+1 -2.484306E+1 -1.648219E+1 8.900000E+0 -2.105479E+1 -2.557638E+1 -1.718824E+1 9.100000E+0 -2.247763E+1 -2.704357E+1 -1.860105E+1 9.200000E+0 -2.318933E+1 -2.777742E+1 -1.930778E+1 9.400000E+0 -2.461324E+1 -2.924559E+1 -2.072182E+1 9.500000E+0 -2.532543E+1 -2.997989E+1 -2.142909E+1 9.700000E+0 -2.675024E+1 -3.144890E+1 -2.284410E+1 9.800000E+0 -2.746285E+1 -3.218359E+1 -2.355182E+1 1.000000E+1 -2.888842E+1 -3.365333E+1 -2.496764E+1 | [Pulldown] -5.000000E+0 -2.864594E+1 -2.982624E+1 -2.814618E+1 -4.800000E+0 -2.722136E+1 -2.835848E+1 -2.673052E+1 -4.700000E+0 -2.650926E+1 -2.762483E+1 -2.602284E+1 -4.500000E+0 -2.508547E+1 -2.615802E+1 -2.460780E+1 -4.400000E+0 -2.437380E+1 -2.542488E+1 -2.390046E+1 -4.200000E+0 -2.295093E+1 -2.395918E+1 -2.248617E+1 -4.100000E+0 -2.223975E+1 -2.322664E+1 -2.177923E+1 -3.900000E+0 -2.081799E+1 -2.176226E+1 -2.036583E+1 -3.800000E+0 -2.010743E+1 -2.103045E+1 -1.965938E+1 -3.600000E+0 -1.868701E+1 -1.956767E+1 -1.824707E+1 -3.500000E+0 -1.797719E+1 -1.883675E+1 -1.754123E+1 -3.300000E+0 -1.655846E+1 -1.737597E+1 -1.613028E+1 -3.200000E+0 -1.584958E+1 -1.664617E+1 -1.542522E+1 -3.000000E+0 -1.443299E+1 -1.518792E+1 -1.401602E+1 -2.900000E+0 -1.372534E+1 -1.445955E+1 -1.331196E+1 -2.700000E+0 -1.231158E+1 -1.300463E+1 -1.190512E+1 -2.600000E+0 -1.160559E+1 -1.227820E+1 -1.120244E+1 -2.400000E+0 -1.019576E+1 -1.082783E+1 -9.798885E+0 -2.300000E+0 -9.492134E+0 -1.010411E+1 -9.098195E+0 -2.100000E+0 -8.088117E+0 -8.660372E+0 -7.699598E+0 -2.000000E+0 -7.388113E+0 -7.940756E+0 -7.002041E+0 -1.800000E+0 -5.993519E+0 -6.507511E+0 -5.611728E+0 -1.700000E+0 -5.299787E+0 -5.794764E+0 -4.919811E+0 -1.500000E+0 -3.923060E+0 -4.380584E+0 -3.546125E+0 -1.400000E+0 -3.242669E+0 -3.681599E+0 -2.867212E+0 -1.200000E+0 -1.912316E+0 -2.312258E+0 -1.543278E+0 -1.100000E+0 -1.277654E+0 -1.653328E+0 -9.224061E-1 -9.000000E-1 -2.641801E-1 -4.900224E-1 -2.038722E-1 -8.000000E-1 -1.320918E-1 -1.597552E-1 -1.739448E-1 -6.000000E-1 -9.347883E-2 -6.292317E-2 -1.313984E-1 -5.000000E-1 -7.828986E-2 -5.234821E-2 -1.103380E-1 -3.000000E-1 -4.759470E-2 -3.153243E-2 -6.759514E-2 -2.000000E-1 -3.191848E-2 -2.104011E-2 -4.552108E-2 0.0 -2.550097E-10 -2.591520E-10 -2.805000E-10 2.000000E-1 3.064424E-2 1.994137E-2 4.422737E-2 3.000000E-1 4.481223E-2 2.914124E-2 6.475677E-2 5.000000E-1 7.094576E-2 4.607075E-2 1.027681E-1 6.000000E-1 8.295254E-2 5.382783E-2 1.202989E-1 8.000000E-1 1.049453E-1 6.799212E-2 1.525307E-1 9.000000E-1 1.149689E-1 7.442417E-2 1.672776E-1 1.100000E+0 1.331568E-1 8.604591E-2 1.941375E-1 1.200000E+0 1.413514E-1 9.125667E-2 2.062847E-1 1.400000E+0 1.560001E-1 1.005232E-1 2.280680E-1 1.500000E+0 1.624673E-1 1.045930E-1 2.377060E-1 1.700000E+0 1.736805E-1 1.116243E-1 2.544029E-1 1.800000E+0 1.784040E-1 1.145856E-1 2.613980E-1 2.000000E+0 1.860083E-1 1.193888E-1 2.725068E-1 2.100000E+0 1.888911E-1 1.212390E-1 2.766285E-1 2.300000E+0 1.930498E-1 1.239620E-1 2.824446E-1 2.400000E+0 1.944990E-1 1.249292E-1 2.844328E-1 2.600000E+0 1.965767E-1 1.263324E-1 2.872519E-1 2.700000E+0 1.973378E-1 1.268508E-1 2.882765E-1 2.900000E+0 1.985198E-1 1.276597E-1 2.898592E-1 3.000000E+0 1.989934E-1 1.279850E-1 2.904901E-1 3.200000E+0 1.997878E-1 1.285324E-1 2.915437E-1 3.300000E+0 2.001292E-1 1.287683E-1 2.919946E-1 3.500000E+0 2.007345E-1 1.291873E-1 2.927907E-1 3.600000E+0 2.010075E-1 1.293766E-1 2.931487E-1 3.800000E+0 2.015111E-1 1.297259E-1 2.938078E-1 3.900000E+0 2.017466E-1 1.298891E-1 2.941164E-1 4.100000E+0 2.021959E-1 1.301993E-1 2.947071E-1 4.200000E+0 2.024134E-1 1.303486E-1 2.949952E-1 4.400000E+0 2.028432E-1 1.306407E-1 2.955711E-1 4.500000E+0 2.030593E-1 1.307856E-1 2.958649E-1 4.700000E+0 2.035038E-1 1.310788E-1 2.964803E-1 4.800000E+0 2.037367E-1 1.312297E-1 2.968092E-1 5.000000E+0 2.042372E-1 1.316072E-1 2.975303E-1 5.200000E+0 2.048058E-1 1.337948E-1 2.983705E-1 5.300000E+0 2.051257E-1 1.355826E-1 2.988511E-1 5.500000E+0 2.058630E-1 1.395335E-1 2.999729E-1 5.600000E+0 2.063175E-1 1.416124E-1 3.006335E-1 5.800000E+0 2.096404E-1 1.459191E-1 3.022124E-1 5.900000E+0 2.125071E-1 1.481435E-1 3.031584E-1 6.100000E+0 2.189026E-1 1.527447E-1 3.054451E-1 6.200000E+0 2.223227E-1 1.551305E-1 3.068332E-1 6.400000E+0 2.295784E-1 1.601036E-1 3.132007E-1 6.500000E+0 2.334301E-1 1.627060E-1 3.186383E-1 6.700000E+0 2.416490E-1 1.681861E-1 3.307670E-1 6.800000E+0 2.460503E-1 1.710834E-1 3.373287E-1 7.000000E+0 2.555342E-1 1.772461E-1 3.514854E-1 7.100000E+0 2.606594E-1 1.805343E-1 3.591309E-1 7.300000E+0 2.717913E-1 1.875845E-1 3.757132E-1 7.400000E+0 2.778462E-1 1.913714E-1 3.847198E-1 7.600000E+0 2.910598E-1 1.995311E-1 4.043481E-1 7.700000E+0 2.982701E-1 2.039288E-1 4.150462E-1 7.900000E+0 3.140293E-1 2.134194E-1 4.384045E-1 8.000000E+0 3.226312E-1 2.185340E-1 4.511433E-1 8.200000E+0 3.414112E-1 2.295473E-1 4.789359E-1 8.300000E+0 3.516415E-1 2.354583E-1 4.940672E-1 8.500000E+0 3.739093E-1 2.480943E-1 5.269900E-1 8.600000E+0 3.859955E-1 2.548028E-1 5.448555E-1 8.800000E+0 4.121877E-1 2.688492E-1 5.835735E-1 8.900000E+0 4.263358E-1 2.760016E-1 6.044943E-1 9.100000E+0 4.568294E-1 2.881676E-1 6.496219E-1 9.200000E+0 4.732047E-1 2.889988E-1 6.738895E-1 9.400000E+0 5.082591E-1 2.861022E-1 7.259734E-1 9.500000E+0 5.269372E-1 2.891674E-1 7.538410E-1 9.700000E+0 5.664764E-1 3.042893E-1 8.133418E-1 9.800000E+0 5.871571E-1 3.146464E-1 8.450140E-1 1.000000E+1 6.279713E-1 3.387101E-1 9.122792E-1 | [Ramp] dV/dt_r 2.490E+0/4.726E-10 2.075E+0/1.004E-9 2.906E+0/2.774E-10 dV/dt_f 2.618E+0/3.958E-10 2.170E+0/6.490E-10 3.006E+0/2.977E-10 | [Falling Waveform] R_fixture=50 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 5.000000E+0 4.500000E+0 5.500000E+0 1.515152E-10 5.000098E+0 4.500165E+0 5.500045E+0 3.030303E-10 5.000011E+0 4.500073E+0 5.499966E+0 4.545455E-10 4.999899E+0 4.499940E+0 5.499886E+0 6.060606E-10 4.999814E+0 4.499849E+0 5.499833E+0 7.575758E-10 4.999757E+0 4.499780E+0 5.499811E+0 9.090909E-10 4.999702E+0 4.499665E+0 5.499811E+0 1.060606E-9 4.999655E+0 4.499550E+0 5.499812E+0 1.212121E-9 4.999608E+0 4.499436E+0 5.499812E+0 1.363636E-9 4.999557E+0 4.499257E+0 5.499781E+0 1.515152E-9 4.999410E+0 4.498988E+0 5.499624E+0 1.666667E-9 4.998894E+0 4.498720E+0 5.499122E+0 1.818182E-9 4.998128E+0 4.498391E+0 5.498368E+0 1.969697E-9 4.997174E+0 4.497664E+0 5.497580E+0 2.121212E-9 4.996405E+0 4.497127E+0 5.500795E+0 2.272727E-9 4.998493E+0 4.496721E+0 5.469133E+0 2.424242E-9 4.989245E+0 4.496185E+0 5.315178E+0 2.575758E-9 4.890003E+0 4.496819E+0 5.016686E+0 2.727273E-9 4.657139E+0 4.502788E+0 4.298036E+0 2.878788E-9 4.278075E+0 4.490678E+0 2.792971E+0 3.030303E-9 3.501234E+0 4.409474E+0 1.263186E+0 3.181818E-9 2.356579E+0 4.251559E+0 7.892989E-1 3.333333E-9 1.443104E+0 4.023524E+0 6.233617E-1 3.484848E-9 1.017008E+0 3.657092E+0 5.675858E-1 3.636364E-9 8.582101E-1 3.117512E+0 5.374161E-1 3.787879E-9 7.830335E-1 2.530322E+0 5.253934E-1 3.939394E-9 7.227165E-1 1.929168E+0 5.169593E-1 4.090909E-9 7.053494E-1 1.518751E+0 5.095105E-1 4.242424E-9 6.916042E-1 1.266824E+0 5.035301E-1 4.393939E-9 6.796972E-1 1.124124E+0 5.001322E-1 4.545455E-9 6.692539E-1 1.054708E+0 4.967343E-1 4.696970E-9 6.632669E-1 1.008494E+0 4.935053E-1 4.848485E-9 6.578653E-1 9.684466E-1 4.921823E-1 5.000000E-9 6.524638E-1 9.491365E-1 4.908963E-1 5.151515E-9 6.495989E-1 9.337580E-1 4.896416E-1 5.303030E-9 6.472352E-1 9.184878E-1 4.888848E-1 5.454545E-9 6.448716E-1 9.096932E-1 4.883338E-1 5.606061E-9 6.432023E-1 9.029778E-1 4.877846E-1 5.757576E-9 6.421364E-1 8.962623E-1 4.873923E-1 5.909091E-9 6.410706E-1 8.913145E-1 4.871881E-1 6.060606E-9 6.401828E-1 8.883400E-1 4.869839E-1 6.212121E-9 6.396719E-1 8.853655E-1 4.867956E-1 6.363636E-9 6.391996E-1 8.826810E-1 4.866893E-1 6.515152E-9 6.387460E-1 8.807116E-1 4.865830E-1 6.666667E-9 6.384879E-1 8.788416E-1 4.864810E-1 6.818182E-9 6.382648E-1 8.770586E-1 4.864367E-1 6.969697E-9 6.380416E-1 8.761130E-1 4.864072E-1 7.121212E-9 6.378992E-1 8.754021E-1 4.863778E-1 7.272727E-9 6.378032E-1 8.746912E-1 4.863493E-1 7.424242E-9 6.377072E-1 8.740327E-1 4.863215E-1 7.575758E-9 6.376278E-1 8.734134E-1 4.862938E-1 7.727273E-9 6.375743E-1 8.727940E-1 4.862732E-1 7.878788E-9 6.375226E-1 8.723379E-1 4.862727E-1 8.030303E-9 6.374757E-1 8.721945E-1 4.862722E-1 8.181818E-9 6.374524E-1 8.720775E-1 4.862709E-1 8.333333E-9 6.374328E-1 8.719422E-1 4.862607E-1 8.484848E-9 6.374132E-1 8.717145E-1 4.862493E-1 8.636364E-9 6.373973E-1 8.714649E-1 4.862383E-1 8.787879E-9 6.373828E-1 8.712154E-1 4.862365E-1 8.939394E-9 6.373683E-1 8.711537E-1 4.862402E-1 9.090909E-9 6.373585E-1 8.711836E-1 4.862439E-1 9.242424E-9 6.373544E-1 8.712135E-1 4.862434E-1 9.393939E-9 6.373504E-1 8.711828E-1 4.862356E-1 9.545455E-9 6.373462E-1 8.710588E-1 4.862277E-1 9.696970E-9 6.373412E-1 8.709324E-1 4.862209E-1 9.848485E-9 6.373361E-1 8.708422E-1 4.862265E-1 10.000000E-9 6.373309E-1 8.708737E-1 4.862324E-1 1.015152E-8 6.373289E-1 8.709283E-1 4.862377E-1 1.030303E-8 6.373275E-1 8.709812E-1 4.862341E-1 1.045455E-8 6.373261E-1 8.709355E-1 4.862269E-1 1.060606E-8 6.373246E-1 8.708582E-1 4.862197E-1 1.075758E-8 6.373230E-1 8.707808E-1 4.862184E-1 1.090909E-8 6.373214E-1 8.707635E-1 4.862242E-1 1.106061E-8 6.373204E-1 8.708131E-1 4.862299E-1 1.121212E-8 6.373209E-1 8.708628E-1 4.862337E-1 1.136364E-8 6.373214E-1 8.708855E-1 4.862271E-1 1.151515E-8 6.373218E-1 8.708418E-1 4.862205E-1 1.166667E-8 6.373197E-1 8.707889E-1 4.862145E-1 1.181818E-8 6.373172E-1 8.707428E-1 4.862178E-1 1.196970E-8 6.373147E-1 8.707629E-1 4.862234E-1 1.212121E-8 6.373142E-1 8.708015E-1 4.862289E-1 1.227273E-8 6.373149E-1 8.708401E-1 4.862281E-1 1.242424E-8 6.373157E-1 8.708349E-1 4.862219E-1 1.257576E-8 6.373153E-1 8.707970E-1 4.862158E-1 1.272727E-8 6.373132E-1 8.707591E-1 4.862127E-1 1.287879E-8 6.373109E-1 8.707428E-1 4.862182E-1 1.303030E-8 6.373092E-1 8.707678E-1 4.862236E-1 1.318182E-8 6.373097E-1 8.707962E-1 4.862283E-1 1.333333E-8 6.373106E-1 8.708169E-1 4.862238E-1 1.348485E-8 6.373114E-1 8.707985E-1 4.862180E-1 1.363636E-8 6.373102E-1 8.707709E-1 4.862126E-1 1.378788E-8 6.373081E-1 8.707432E-1 4.862138E-1 1.393939E-8 6.373061E-1 8.707498E-1 4.862191E-1 1.409091E-8 6.373054E-1 8.707731E-1 4.862244E-1 1.424242E-8 6.373064E-1 8.707964E-1 4.862258E-1 1.439394E-8 6.373073E-1 8.708013E-1 4.862203E-1 1.454545E-8 6.373077E-1 8.707780E-1 4.862149E-1 1.469697E-8 6.373060E-1 8.707539E-1 4.862105E-1 1.484848E-8 6.373041E-1 8.707464E-1 4.862181E-1 1.500000E-8 6.373022E-1 8.707945E-1 4.862260E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 4.126121E+0 3.430349E+0 4.823071E+0 1.515152E-10 4.126159E+0 3.430419E+0 4.823074E+0 3.030303E-10 4.126077E+0 3.430280E+0 4.823014E+0 4.545455E-10 4.125987E+0 3.430111E+0 4.822982E+0 6.060606E-10 4.125978E+0 3.430046E+0 4.823038E+0 7.575758E-10 4.126128E+0 3.430162E+0 4.823176E+0 9.090909E-10 4.126378E+0 3.430430E+0 4.823342E+0 1.060606E-9 4.126659E+0 3.430757E+0 4.823508E+0 1.212121E-9 4.126941E+0 3.431084E+0 4.823674E+0 1.363636E-9 4.127283E+0 3.431645E+0 4.823839E+0 1.515152E-9 4.127722E+0 3.432530E+0 4.823977E+0 1.666667E-9 4.128112E+0 3.433414E+0 4.824014E+0 1.818182E-9 4.128456E+0 3.434348E+0 4.823872E+0 1.969697E-9 4.128201E+0 3.435608E+0 4.823442E+0 2.121212E-9 4.126664E+0 3.436340E+0 4.822581E+0 2.272727E-9 4.121145E+0 3.436546E+0 4.767336E+0 2.424242E-9 4.077676E+0 3.434104E+0 4.487805E+0 2.575758E-9 3.857526E+0 3.427811E+0 3.630617E+0 2.727273E-9 3.178811E+0 3.410054E+0 1.834838E+0 2.878788E-9 1.856631E+0 3.326045E+0 5.386666E-1 3.030303E-9 7.023694E-1 3.079303E+0 1.950830E-1 3.181818E-9 3.120810E-1 2.515637E+0 7.203728E-2 3.333333E-9 1.533479E-1 1.687674E+0 2.400454E-2 3.484848E-9 6.905531E-2 9.044385E-1 1.207542E-2 3.636364E-9 3.575453E-2 4.966149E-1 3.507660E-3 3.787879E-9 1.551486E-2 2.754763E-1 4.331584E-3 3.939394E-9 7.737126E-3 1.735512E-1 3.600198E-3 4.090909E-9 6.422728E-3 1.114169E-1 2.821009E-3 4.242424E-9 5.108330E-3 5.626598E-2 2.041819E-3 4.393939E-9 3.639638E-3 3.012417E-2 1.388346E-3 4.545455E-9 2.507918E-3 1.892490E-2 1.060135E-3 4.696970E-9 2.036932E-3 1.371216E-2 8.605418E-4 4.848485E-9 1.645582E-3 8.499415E-3 6.940762E-4 5.000000E-9 1.254231E-3 3.736872E-3 5.276105E-4 5.151515E-9 9.535464E-4 3.981100E-3 3.956369E-4 5.303030E-9 7.841528E-4 4.225327E-3 3.306184E-4 5.454545E-9 6.147593E-4 4.401422E-3 2.655999E-4 5.606061E-9 4.564303E-4 3.529019E-3 2.021070E-4 5.757576E-9 3.890314E-4 2.259171E-3 1.752307E-4 5.909091E-9 3.216326E-4 1.001978E-3 1.483544E-4 6.060606E-9 2.558898E-4 5.335713E-4 1.214781E-4 6.212121E-9 2.190947E-4 9.509674E-4 1.052309E-4 6.363636E-9 1.915975E-4 1.368364E-3 9.271810E-5 6.515152E-9 1.642182E-4 1.602415E-3 8.020534E-5 6.666667E-9 1.423740E-4 1.015184E-3 7.026682E-5 6.818182E-9 1.262259E-4 4.279521E-4 6.360463E-5 6.969697E-9 1.100778E-4 -1.076381E-4 5.694244E-5 7.121212E-9 9.637589E-5 4.607227E-5 5.070748E-5 7.272727E-9 9.196127E-5 3.569521E-4 4.709693E-5 7.424242E-9 8.754665E-5 6.554595E-4 4.348638E-5 7.575758E-9 8.302057E-5 6.183664E-4 3.987584E-5 7.727273E-9 7.676553E-5 3.106277E-4 3.716800E-5 7.878788E-9 7.020239E-5 2.888947E-6 3.463210E-5 8.030303E-9 6.376441E-5 -1.621499E-4 3.209621E-5 8.181818E-9 6.074582E-5 3.524352E-5 3.005254E-5 8.333333E-9 6.021359E-5 2.326370E-4 2.842817E-5 8.484848E-9 5.968137E-5 4.042737E-4 2.680380E-5 8.636364E-9 5.816829E-5 2.659093E-4 2.518295E-5 8.787879E-9 5.445641E-5 9.534907E-5 2.357325E-5 8.939394E-9 5.074453E-5 -6.580828E-5 2.196355E-5 9.090909E-9 4.724434E-5 -4.831015E-5 2.035385E-5 9.242424E-9 4.674992E-5 7.045021E-5 1.947383E-5 9.393939E-9 4.643834E-5 1.892106E-4 1.864039E-5 9.545455E-9 4.605178E-5 2.254281E-4 1.780695E-5 9.696970E-9 4.410834E-5 1.283901E-4 1.676314E-5 9.848485E-9 4.138758E-5 3.135218E-5 1.560099E-5 10.000000E-9 3.866683E-5 -5.203320E-5 1.443884E-5 1.015152E-8 3.704804E-5 1.641439E-5 1.354181E-5 1.030303E-8 3.702500E-5 8.486199E-5 1.315939E-5 1.045455E-8 3.700196E-5 1.477719E-4 1.277698E-5 1.060606E-8 3.674323E-5 1.254630E-4 1.237606E-5 1.075758E-8 3.454759E-5 7.085090E-5 1.153086E-5 1.090909E-8 3.235195E-5 1.693023E-5 1.068565E-5 1.106061E-8 3.025294E-5 6.107155E-6 9.840448E-6 1.121212E-8 2.984314E-5 4.368246E-5 9.477747E-6 1.136364E-8 2.997591E-5 8.125777E-5 9.284574E-6 1.151515E-8 3.008086E-5 1.065386E-4 9.091401E-6 1.166667E-8 2.887784E-5 7.674707E-5 8.689610E-6 1.181818E-8 2.632886E-5 4.695552E-5 8.022305E-6 1.196970E-8 2.377988E-5 1.999036E-5 7.355000E-6 1.212121E-8 2.200698E-5 3.075139E-5 6.775601E-6 1.227273E-8 2.318059E-5 5.011449E-5 6.736199E-6 1.242424E-8 2.435419E-5 6.875407E-5 6.696797E-6 1.257576E-8 2.533391E-5 6.776832E-5 6.657395E-6 1.272727E-8 2.330608E-5 5.095568E-5 6.192169E-6 1.287879E-8 2.074233E-5 3.414304E-5 5.645834E-6 1.303030E-8 1.825708E-5 2.530150E-5 5.099499E-6 1.318182E-8 1.791684E-5 3.670512E-5 4.877880E-6 1.333333E-8 1.913632E-5 4.810873E-5 4.932873E-6 1.348485E-8 2.035579E-5 5.802223E-5 4.987865E-6 1.363636E-8 2.049281E-5 5.000109E-5 4.924253E-6 1.378788E-8 1.820329E-5 4.011730E-5 4.485062E-6 1.393939E-8 1.591377E-5 3.074848E-5 4.045871E-6 1.409091E-8 1.384176E-5 3.116396E-5 3.606680E-6 1.424242E-8 1.485818E-5 3.712520E-5 3.685878E-6 1.439394E-8 1.606249E-5 4.308644E-5 3.798164E-6 1.454545E-8 1.715712E-5 4.467065E-5 3.910450E-6 1.469697E-8 1.597504E-5 3.918868E-5 3.716140E-6 1.484848E-8 1.365624E-5 3.370671E-5 3.349371E-6 1.500000E-8 1.133745E-5 2.822474E-5 2.982601E-6 | [Rising Waveform] R_fixture=50 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 6.372858E-1 8.707317E-1 4.862157E-1 1.515152E-10 6.372780E-1 8.707043E-1 4.862138E-1 3.030303E-10 6.372996E-1 8.707402E-1 4.862256E-1 4.545455E-10 6.373164E-1 8.707829E-1 4.862371E-1 6.060606E-10 6.373188E-1 8.708075E-1 4.862498E-1 7.575758E-10 6.373474E-1 8.708323E-1 4.862813E-1 9.090909E-10 6.373343E-1 8.708594E-1 4.862564E-1 1.060606E-9 6.372053E-1 8.707582E-1 4.861840E-1 1.212121E-9 6.370367E-1 8.704795E-1 4.861117E-1 1.363636E-9 6.368681E-1 8.701688E-1 4.860252E-1 1.515152E-9 6.366144E-1 8.698973E-1 4.859892E-1 1.666667E-9 6.362920E-1 8.701501E-1 4.865557E-1 1.818182E-9 6.366577E-1 8.706221E-1 4.911776E-1 1.969697E-9 6.410790E-1 8.710940E-1 5.038585E-1 2.121212E-9 6.584024E-1 8.744411E-1 5.428120E-1 2.272727E-9 6.940246E-1 8.863486E-1 6.347354E-1 2.424242E-9 7.762612E-1 9.159356E-1 8.098921E-1 2.575758E-9 9.972219E-1 9.596223E-1 1.352729E+0 2.727273E-9 1.349334E+0 1.056219E+0 2.987818E+0 2.878788E-9 2.035815E+0 1.244215E+0 4.830404E+0 3.030303E-9 3.139678E+0 1.508007E+0 5.355447E+0 3.181818E-9 4.308927E+0 1.971367E+0 5.413024E+0 3.333333E-9 4.782155E+0 2.529215E+0 5.441568E+0 3.484848E-9 4.898012E+0 3.092882E+0 5.457545E+0 3.636364E-9 4.932186E+0 3.623997E+0 5.470155E+0 3.787879E-9 4.947839E+0 4.059905E+0 5.479272E+0 3.939394E-9 4.958923E+0 4.290568E+0 5.486358E+0 4.090909E-9 4.969044E+0 4.404159E+0 5.492909E+0 4.242424E-9 4.977239E+0 4.429511E+0 5.495234E+0 4.393939E-9 4.982767E+0 4.444282E+0 5.497313E+0 4.545455E-9 4.987375E+0 4.456334E+0 5.498607E+0 4.696970E-9 4.991437E+0 4.463129E+0 5.498979E+0 4.848485E-9 4.993420E+0 4.468695E+0 5.499331E+0 5.000000E-9 4.995368E+0 4.474262E+0 5.499537E+0 5.151515E-9 4.997163E+0 4.478178E+0 5.499691E+0 5.303030E-9 4.997993E+0 4.481423E+0 5.499845E+0 5.454545E-9 4.998509E+0 4.484669E+0 5.499906E+0 5.606061E-9 4.999020E+0 4.487405E+0 5.499893E+0 5.757576E-9 4.999322E+0 4.489410E+0 5.499879E+0 5.909091E-9 4.999465E+0 4.491415E+0 5.499880E+0 6.060606E-9 4.999608E+0 4.493206E+0 5.499921E+0 6.212121E-9 4.999723E+0 4.494369E+0 5.499962E+0 6.363636E-9 4.999766E+0 4.495423E+0 5.499995E+0 6.515152E-9 4.999810E+0 4.496447E+0 5.499980E+0 6.666667E-9 4.999850E+0 4.497087E+0 5.499954E+0 6.818182E-9 4.999871E+0 4.497593E+0 5.499930E+0 6.969697E-9 4.999887E+0 4.498100E+0 5.499939E+0 7.121212E-9 4.999904E+0 4.498473E+0 5.499969E+0 7.272727E-9 4.999914E+0 4.498719E+0 5.499999E+0 7.424242E-9 4.999922E+0 4.498965E+0 5.500009E+0 7.575758E-9 4.999930E+0 4.499175E+0 5.499986E+0 7.727273E-9 4.999936E+0 4.499302E+0 5.499963E+0 7.878788E-9 4.999940E+0 4.499421E+0 5.499947E+0 8.030303E-9 4.999945E+0 4.499533E+0 5.499967E+0 8.181818E-9 4.999949E+0 4.499602E+0 5.499992E+0 8.333333E-9 4.999952E+0 4.499659E+0 5.500014E+0 8.484848E-9 4.999954E+0 4.499715E+0 5.500007E+0 8.636364E-9 4.999957E+0 4.499758E+0 5.499985E+0 8.787879E-9 4.999959E+0 4.499791E+0 5.499964E+0 8.939394E-9 4.999961E+0 4.499825E+0 5.499963E+0 9.090909E-9 4.999964E+0 4.499851E+0 5.499985E+0 9.242424E-9 4.999966E+0 4.499862E+0 5.500006E+0 9.393939E-9 4.999968E+0 4.499873E+0 5.500020E+0 9.545455E-9 4.999969E+0 4.499885E+0 5.500002E+0 9.696970E-9 4.999971E+0 4.499898E+0 5.499983E+0 9.848485E-9 4.999974E+0 4.499912E+0 5.499968E+0 10.000000E-9 4.999976E+0 4.499926E+0 5.499978E+0 1.015152E-8 4.999979E+0 4.499929E+0 5.499997E+0 1.030303E-8 4.999979E+0 4.499928E+0 5.500016E+0 1.045455E-8 4.999978E+0 4.499926E+0 5.500015E+0 1.060606E-8 4.999977E+0 4.499930E+0 5.499997E+0 1.075758E-8 4.999978E+0 4.499940E+0 5.499980E+0 1.090909E-8 4.999980E+0 4.499950E+0 5.499972E+0 1.106061E-8 4.999982E+0 4.499957E+0 5.499989E+0 1.121212E-8 4.999984E+0 4.499955E+0 5.500007E+0 1.136364E-8 4.999982E+0 4.499950E+0 5.500020E+0 1.151515E-8 4.999981E+0 4.499947E+0 5.500009E+0 1.166667E-8 4.999981E+0 4.499955E+0 5.499992E+0 1.181818E-8 4.999983E+0 4.499966E+0 5.499977E+0 1.196970E-8 4.999985E+0 4.499978E+0 5.499981E+0 1.212121E-8 4.999987E+0 4.499979E+0 5.499997E+0 1.227273E-8 4.999988E+0 4.499969E+0 5.500012E+0 1.242424E-8 4.999988E+0 4.499959E+0 5.500017E+0 1.257576E-8 4.999988E+0 4.499955E+0 5.500003E+0 1.272727E-8 4.999988E+0 4.499963E+0 5.499988E+0 1.287879E-8 4.999991E+0 4.499973E+0 5.499978E+0 1.303030E-8 4.999993E+0 4.499981E+0 5.499990E+0 1.318182E-8 4.999994E+0 4.499975E+0 5.500005E+0 1.333333E-8 4.999993E+0 4.499965E+0 5.500017E+0 1.348485E-8 4.999991E+0 4.499955E+0 5.500012E+0 1.363636E-8 4.999990E+0 4.499960E+0 5.499997E+0 1.378788E-8 4.999990E+0 4.499974E+0 5.499983E+0 1.393939E-8 4.999992E+0 4.499988E+0 5.499982E+0 1.409091E-8 4.999993E+0 4.499994E+0 5.499996E+0 1.424242E-8 4.999993E+0 4.499983E+0 5.500010E+0 1.439394E-8 4.999992E+0 4.499972E+0 5.500019E+0 1.454545E-8 4.999991E+0 4.499964E+0 5.500006E+0 1.469697E-8 4.999991E+0 4.499973E+0 5.499992E+0 1.484848E-8 4.999993E+0 4.499985E+0 5.499984E+0 1.500000E-8 4.999995E+0 4.499996E+0 5.500019E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 1.515152E-10 -9.506591E-6 -2.528049E-5 -3.480321E-6 3.030303E-10 1.682080E-6 -1.146881E-5 3.596386E-6 4.545455E-10 1.026422E-5 6.159258E-6 1.818216E-5 6.060606E-10 1.682706E-5 1.381486E-5 3.490793E-5 7.575758E-10 7.162969E-5 4.333758E-5 1.000175E-4 9.090909E-10 1.449054E-4 1.311208E-4 1.550146E-4 1.060606E-9 2.229966E-4 2.430734E-4 2.039991E-4 1.212121E-9 3.036889E-4 3.751548E-4 2.529836E-4 1.363636E-9 3.843811E-4 5.107759E-4 3.008100E-4 1.515152E-9 4.757006E-4 6.397654E-4 1.168192E-4 1.666667E-9 5.617171E-4 6.798897E-4 -1.367056E-3 1.818182E-9 -3.671202E-4 6.828764E-4 -4.677372E-3 1.969697E-9 -2.745591E-3 6.858631E-4 -9.070291E-3 2.121212E-9 -6.900058E-3 -3.280997E-4 -1.475465E-2 2.272727E-9 -1.187966E-2 -3.083854E-3 -1.861215E-2 2.424242E-9 -1.757177E-2 -6.968185E-3 -1.690374E-2 2.575758E-9 -2.169640E-2 -1.117751E-2 3.470571E-2 2.727273E-9 -2.224497E-2 -1.592317E-2 4.097689E-1 2.878788E-9 1.464835E-2 -2.101013E-2 1.687596E+0 3.030303E-9 1.813758E-1 -2.607869E-2 3.440639E+0 3.181818E-9 6.959272E-1 -2.666528E-2 4.279921E+0 3.333333E-9 1.637125E+0 -1.737882E-2 4.524729E+0 3.484848E-9 2.542521E+0 8.851185E-3 4.632765E+0 3.636364E-9 3.159491E+0 9.900546E-2 4.701485E+0 3.787879E-9 3.609574E+0 3.068258E-1 4.741644E+0 3.939394E-9 3.787643E+0 5.847952E-1 4.766584E+0 4.090909E-9 3.895581E+0 9.349408E-1 4.782699E+0 4.242424E-9 3.963851E+0 1.297740E+0 4.798815E+0 4.393939E-9 4.010279E+0 1.648159E+0 4.811385E+0 4.545455E-9 4.039539E+0 1.995716E+0 4.815622E+0 4.696970E-9 4.060470E+0 2.318275E+0 4.817771E+0 4.848485E-9 4.081401E+0 2.579558E+0 4.819308E+0 5.000000E-9 4.093654E+0 2.760612E+0 4.820844E+0 5.151515E-9 4.101435E+0 2.931620E+0 4.821931E+0 5.303030E-9 4.109216E+0 3.100794E+0 4.822144E+0 5.454545E-9 4.115041E+0 3.169027E+0 4.822356E+0 5.606061E-9 4.117390E+0 3.217684E+0 4.822564E+0 5.757576E-9 4.119738E+0 3.266342E+0 4.822663E+0 5.909091E-9 4.121996E+0 3.303911E+0 4.822761E+0 6.060606E-9 4.122830E+0 3.327922E+0 4.822860E+0 6.212121E-9 4.123665E+0 3.346910E+0 4.822880E+0 6.363636E-9 4.124499E+0 3.362683E+0 4.822872E+0 6.515152E-9 4.124803E+0 3.373752E+0 4.822865E+0 6.666667E-9 4.124941E+0 3.384369E+0 4.822878E+0 6.818182E-9 4.125078E+0 3.394501E+0 4.822918E+0 6.969697E-9 4.125234E+0 3.400455E+0 4.822958E+0 7.121212E-9 4.125413E+0 3.405680E+0 4.822990E+0 7.272727E-9 4.125592E+0 3.410905E+0 4.822975E+0 7.424242E-9 4.125736E+0 3.414353E+0 4.822959E+0 7.575758E-9 4.125699E+0 3.416864E+0 4.822944E+0 7.727273E-9 4.125661E+0 3.419375E+0 4.822964E+0 7.878788E-9 4.125624E+0 3.421415E+0 4.822992E+0 8.030303E-9 4.125704E+0 3.422758E+0 4.823019E+0 8.181818E-9 4.125803E+0 3.424058E+0 4.823024E+0 8.333333E-9 4.125902E+0 3.425246E+0 4.823008E+0 8.484848E-9 4.125917E+0 3.425935E+0 4.822993E+0 8.636364E-9 4.125865E+0 3.426549E+0 4.822987E+0 8.787879E-9 4.125813E+0 3.427164E+0 4.823008E+0 8.939394E-9 4.125794E+0 3.427578E+0 4.823029E+0 9.090909E-9 4.125869E+0 3.427929E+0 4.823051E+0 9.242424E-9 4.125943E+0 3.428279E+0 4.823038E+0 9.393939E-9 4.126018E+0 3.428544E+0 4.823023E+0 9.545455E-9 4.125974E+0 3.428713E+0 4.823008E+0 9.696970E-9 4.125926E+0 3.428880E+0 4.823015E+0 9.848485E-9 4.125878E+0 3.429035E+0 4.823033E+0 10.000000E-9 4.125901E+0 3.429153E+0 4.823052E+0 1.015152E-8 4.125960E+0 3.429268E+0 4.823059E+0 1.030303E-8 4.126020E+0 3.429381E+0 4.823045E+0 1.045455E-8 4.126043E+0 3.429445E+0 4.823030E+0 1.060606E-8 4.126001E+0 3.429500E+0 4.823017E+0 1.075758E-8 4.125958E+0 3.429555E+0 4.823033E+0 1.090909E-8 4.125922E+0 3.429606E+0 4.823048E+0 1.106061E-8 4.125971E+0 3.429654E+0 4.823063E+0 1.121212E-8 4.126020E+0 3.429702E+0 4.823057E+0 1.136364E-8 4.126068E+0 3.429742E+0 4.823044E+0 1.151515E-8 4.126053E+0 3.429768E+0 4.823030E+0 1.166667E-8 4.126016E+0 3.429792E+0 4.823029E+0 1.181818E-8 4.125980E+0 3.429817E+0 4.823043E+0 1.196970E-8 4.125978E+0 3.429842E+0 4.823057E+0 1.212121E-8 4.126018E+0 3.429868E+0 4.823068E+0 1.227273E-8 4.126058E+0 3.429893E+0 4.823054E+0 1.242424E-8 4.126086E+0 3.429909E+0 4.823041E+0 1.257576E-8 4.126056E+0 3.429921E+0 4.823028E+0 1.272727E-8 4.126025E+0 3.429932E+0 4.823040E+0 1.287879E-8 4.125995E+0 3.429948E+0 4.823057E+0 1.303030E-8 4.126019E+0 3.429972E+0 4.823073E+0 1.318182E-8 4.126051E+0 3.429996E+0 4.823073E+0 1.333333E-8 4.126083E+0 3.430016E+0 4.823058E+0 1.348485E-8 4.126083E+0 3.430016E+0 4.823043E+0 1.363636E-8 4.126057E+0 3.430014E+0 4.823035E+0 1.378788E-8 4.126031E+0 3.430012E+0 4.823050E+0 1.393939E-8 4.126019E+0 3.430024E+0 4.823065E+0 1.409091E-8 4.126047E+0 3.430042E+0 4.823080E+0 1.424242E-8 4.126075E+0 3.430059E+0 4.823068E+0 1.439394E-8 4.126103E+0 3.430070E+0 4.823053E+0 1.454545E-8 4.126082E+0 3.430072E+0 4.823039E+0 1.469697E-8 4.126059E+0 3.430074E+0 4.823045E+0 1.484848E-8 4.126036E+0 3.430085E+0 4.823063E+0 1.500000E-8 4.126090E+0 3.430118E+0 4.823081E+0 | |[End data_o | |====================================================================== [End]