|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ10 | TinyLogic(tm) UHS 3-Input NAND Gate | 6 Lead SC70 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz10p6x_300.ibs | [File Rev] 1.0 | [Date] 11-May-01 3:38:37 PM | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SZ10 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 32m 1.10n 0.13p 2 gnd GND 30m 0.9n 0.13p 3 b data_i 32m 0.91n 0.13p 4 y data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.9n 0.13p 6 c data_i 32m 1.01n 0.13p | | vinl = .3 Vcc and vinh = .7Vcc [Model] data_i Model_type Input Vinh=2.625 Vinl=1.125 C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.75 3.0 4.5 | [GND Clamp] -3.750000E+0 -1.981104E+0 -2.025320E+0 -1.939385E+0 -3.650000E+0 -1.911676E+0 -1.955808E+0 -1.869879E+0 -3.550000E+0 -1.842273E+0 -1.886323E+0 -1.800393E+0 -3.450000E+0 -1.772894E+0 -1.816868E+0 -1.730928E+0 -3.350000E+0 -1.703543E+0 -1.747443E+0 -1.661485E+0 -3.250000E+0 -1.634222E+0 -1.678052E+0 -1.592066E+0 -3.150000E+0 -1.564932E+0 -1.608698E+0 -1.522674E+0 -3.050000E+0 -1.495678E+0 -1.539384E+0 -1.453312E+0 -2.950000E+0 -1.426461E+0 -1.470113E+0 -1.383981E+0 -2.850000E+0 -1.357287E+0 -1.400890E+0 -1.314687E+0 -2.750000E+0 -1.288159E+0 -1.331718E+0 -1.245432E+0 -2.650000E+0 -1.219082E+0 -1.262605E+0 -1.176225E+0 -2.550000E+0 -1.150062E+0 -1.193555E+0 -1.107072E+0 -2.450000E+0 -1.081107E+0 -1.124577E+0 -1.037986E+0 -2.350000E+0 -1.012225E+0 -1.055679E+0 -9.689831E-1 -2.250000E+0 -9.434257E-1 -9.868712E-1 -9.000847E-1 -2.150000E+0 -8.747232E-1 -9.181671E-1 -8.313163E-1 -2.050000E+0 -8.061334E-1 -8.495820E-1 -7.627047E-1 -1.950000E+0 -7.376773E-1 -7.811353E-1 -6.942735E-1 -1.850000E+0 -6.693820E-1 -7.128514E-1 -6.260431E-1 -1.750000E+0 -6.012828E-1 -6.447619E-1 -5.580348E-1 -1.650000E+0 -5.334265E-1 -5.769081E-1 -4.902775E-1 -1.550000E+0 -4.658760E-1 -5.093461E-1 -4.228193E-1 -1.450000E+0 -3.987185E-1 -4.421538E-1 -3.557411E-1 -1.350000E+0 -3.320824E-1 -3.754444E-1 -2.891811E-1 -1.250000E+0 -2.661753E-1 -3.093901E-1 -2.233892E-1 -1.150000E+0 -2.013502E-1 -2.442766E-1 -1.588675E-1 -1.050000E+0 -1.383234E-1 -1.805971E-1 -9.683256E-2 -9.500000E-1 -7.881906E-2 -1.193659E-1 -4.142118E-2 -8.500000E-1 -2.839096E-2 -6.304300E-2 -1.124205E-2 -7.500000E-1 -4.245546E-3 -1.905395E-2 -7.106836E-3 -6.500000E-1 -1.358489E-3 -1.887839E-3 -3.198715E-3 -5.500000E-1 -3.341795E-4 -1.862615E-4 -6.379004E-4 -4.500000E-1 -3.016662E-5 -2.628148E-5 -4.105868E-5 -3.500000E-1 -1.483524E-6 -2.211000E-6 -9.907589E-7 -2.500000E-1 -4.811144E-8 -1.297539E-7 -1.316978E-8 -1.500000E-1 -1.173712E-9 -5.903274E-9 -1.309115E-10 -5.000000E-2 -2.473467E-11 -1.997966E-10 -5.640030E-12 5.000000E-2 -3.142021E-12 2.104990E-12 -4.208384E-12 1.500000E-1 -2.070871E-12 1.083092E-11 -3.631151E-12 2.500000E-1 -1.379063E-12 1.258604E-11 -3.060607E-12 3.500000E-1 -7.097101E-13 1.389150E-11 -2.489398E-12 4.500000E-1 -4.618528E-14 1.499179E-11 -1.862399E-12 5.500000E-1 6.152856E-13 1.623190E-11 -1.349254E-12 6.500000E-1 1.219469E-12 1.717371E-11 -6.656897E-13 7.500000E-1 1.936895E-12 1.827927E-11 -3.228529E-13 8.500000E-1 2.541078E-12 1.949529E-11 4.755085E-13 9.500000E-1 3.144374E-12 2.059419E-11 1.045608E-12 1.050000E+0 3.975042E-12 2.157807E-11 1.615819E-12 1.150000E+0 4.236833E-12 2.278777E-11 2.185363E-12 1.250000E+0 5.180745E-12 2.399658E-11 2.982947E-12 1.350000E+0 5.898837E-12 2.497846E-11 3.326228E-12 1.450000E+0 6.387557E-12 2.618705E-11 3.668843E-12 1.550000E+0 7.104539E-12 2.716738E-11 4.466649E-12 1.650000E+0 7.593481E-12 2.860179E-11 4.809264E-12 1.750000E+0 8.538059E-12 2.980949E-11 5.378808E-12 1.850000E+0 9.027001E-12 3.079004E-11 6.176837E-12 1.950000E+0 9.743761E-12 3.176970E-11 6.747492E-12 2.050000E+0 1.000666E-11 3.297806E-11 7.545076E-12 2.150000E+0 1.095080E-11 3.418554E-11 7.887469E-12 2.250000E+0 1.144018E-11 3.562084E-11 8.230305E-12 2.350000E+0 1.238432E-11 3.637535E-11 8.573586E-12 2.450000E+0 1.287326E-11 3.758371E-11 9.369838E-12 2.550000E+0 1.336531E-11 3.833911E-11 9.713119E-12 2.650000E+0 1.430855E-11 4.000578E-11 1.051070E-11 2.750000E+0 1.525313E-11 4.076339E-11 1.130829E-11 2.850000E+0 1.528822E-11 4.197709E-11 1.210498E-11 2.950000E+0 1.623235E-11 4.319522E-11 1.244915E-11 3.050000E+0 1.672396E-11 4.441425E-11 1.279199E-11 3.150000E+0 1.721512E-11 4.518208E-11 1.358913E-11 3.250000E+0 1.816014E-11 4.640866E-11 1.393241E-11 3.350000E+0 1.865175E-11 4.764100E-11 1.518430E-11 3.450000E+0 1.914469E-11 4.887735E-11 1.552536E-11 3.550000E+0 2.009415E-11 5.012346E-11 1.586997E-11 3.650000E+0 2.104006E-11 5.137668E-11 1.666756E-11 3.750000E+0 2.153655E-11 5.264056E-11 1.655565E-11 | [POWER Clamp] -5.000000E-2 2.155698E-11 4.441425E-11 2.203127E-11 -1.500000E-1 2.250644E-11 4.518208E-11 2.237144E-11 -2.500000E-1 2.300471E-11 4.640866E-11 2.271605E-11 -3.500000E-1 2.305001E-11 4.809708E-11 2.306155E-11 -4.500000E-1 2.491607E-11 4.933476E-11 2.431477E-11 -5.500000E-1 2.496225E-11 5.012346E-11 2.465672E-11 -6.500000E-1 2.592237E-11 5.137668E-11 2.409006E-11 -7.500000E-1 2.597567E-11 5.264056E-11 2.625455E-11 -8.500000E-1 2.603517E-11 5.391776E-11 2.568878E-11 -9.500000E-1 2.791367E-11 5.475176E-11 2.694467E-11 -1.050000E+0 2.797673E-11 5.605827E-11 2.637890E-11 -1.150000E+0 2.895284E-11 5.737988E-11 2.854250E-11 -1.250000E+0 2.993694E-11 5.827516E-11 2.797762E-11 -1.350000E+0 3.001865E-11 5.919265E-11 2.923351E-11 -1.450000E+0 3.101519E-11 6.150636E-11 2.958078E-11 -1.550000E+0 3.201439E-11 6.157563E-11 2.992540E-11 -1.650000E+0 3.302336E-11 6.304557E-11 3.027090E-11 -1.750000E+0 3.403944E-11 6.456080E-11 3.152856E-11 -1.850000E+0 3.415490E-11 6.612222E-11 3.187761E-11 -1.950000E+0 3.428013E-11 6.773515E-11 3.313172E-11 -2.050000E+0 3.532641E-11 6.940848E-11 3.257039E-11 -2.150000E+0 3.638068E-11 7.023626E-11 3.473755E-11 -2.250000E+0 3.744916E-11 7.204548E-11 3.326672E-11 -2.350000E+0 3.762146E-11 7.484413E-11 3.543743E-11 -2.450000E+0 3.780443E-11 7.681500E-11 3.487521E-11 -2.550000E+0 3.891198E-11 7.888445E-11 3.704592E-11 -2.650000E+0 4.003642E-11 8.105072E-11 3.648992E-11 -2.750000E+0 4.117950E-11 8.333068E-11 3.593215E-11 -2.850000E+0 4.142997E-11 8.482104E-11 3.810285E-11 -2.950000E+0 4.260592E-11 8.734702E-11 3.754508E-11 -3.050000E+0 4.289369E-11 9.092105E-11 3.608314E-11 -3.150000E+0 4.411049E-11 9.282175E-11 4.007283E-11 -3.250000E+0 4.626521E-11 9.579448E-11 4.042988E-11 -3.350000E+0 4.661871E-11 9.893331E-11 4.078693E-11 -3.450000E+0 4.789946E-11 1.013438E-10 4.114042E-11 -3.550000E+0 4.921574E-11 1.057598E-10 4.149570E-11 -3.650000E+0 4.964385E-11 1.085603E-10 4.185630E-11 -3.750000E+0 5.101342E-11 1.124878E-10 4.221690E-11 | |[End data_i | |====================================================================== | | Vmeas is 1/2 Vcc [Model] data_o Model_type Output Polarity Inverting Vref=0 Vmeas=1.875 Rref=500 Cref=50p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.75 3.0 4.5 | [Pullup] -3.750000E+0 7.959431E-2 7.544092E-3 1.521455E-1 -3.650000E+0 7.952513E-2 9.612069E-3 1.532638E-1 -3.550000E+0 7.936134E-2 1.424131E-2 1.559686E-1 -3.450000E+0 7.926314E-2 2.190590E-2 1.619757E-1 -3.250000E+0 8.011319E-2 3.396708E-2 2.182514E-1 -3.150000E+0 8.206328E-2 3.514274E-2 3.371979E-1 -3.050000E+0 8.753901E-2 3.553485E-2 3.805006E-1 -2.950000E+0 1.095528E-1 3.562828E-2 3.898371E-1 -2.850000E+0 2.061262E-1 3.564590E-2 3.914374E-1 -2.750000E+0 2.365519E-1 3.581532E-2 3.886927E-1 -2.650000E+0 2.434324E-1 3.664393E-2 3.830202E-1 -2.450000E+0 2.415381E-1 1.030178E-1 3.656713E-1 -2.350000E+0 2.367143E-1 1.342023E-1 3.547859E-1 -2.250000E+0 2.302965E-1 1.394330E-1 3.427577E-1 -2.150000E+0 2.226551E-1 1.397343E-1 3.297524E-1 -2.050000E+0 2.140353E-1 1.374498E-1 3.158920E-1 -1.950000E+0 2.046056E-1 1.334867E-1 3.012537E-1 -1.850000E+0 1.944756E-1 1.283088E-1 2.858636E-1 -1.650000E+0 1.724437E-1 1.152433E-1 2.536012E-1 -1.550000E+0 1.609744E-1 1.077028E-1 2.372684E-1 -1.450000E+0 1.494980E-1 9.989391E-2 2.208749E-1 -1.350000E+0 1.380540E-1 9.207112E-2 2.044182E-1 -1.250000E+0 1.266461E-1 8.430669E-2 1.878976E-1 -1.150000E+0 1.152760E-1 7.661248E-2 1.713185E-1 -1.050000E+0 1.039489E-1 6.899168E-2 1.547015E-1 -8.500000E-1 8.150476E-2 5.399341E-2 1.218485E-1 -7.500000E-1 7.055054E-2 4.664783E-2 1.069279E-1 -6.500000E-1 6.024620E-2 3.946932E-2 9.271930E-2 -5.500000E-1 5.068064E-2 3.263339E-2 7.850617E-2 -4.500000E-1 4.126784E-2 2.631732E-2 6.426603E-2 -3.500000E-1 3.192964E-2 2.023761E-2 5.000041E-2 -2.500000E-1 2.267344E-2 1.427903E-2 3.571499E-2 -5.000000E-2 4.469954E-3 2.772770E-3 7.133317E-3 5.000000E-2 -4.403526E-3 -2.708972E-3 -7.060827E-3 1.500000E-1 -1.292752E-2 -7.888186E-3 -2.078052E-2 2.500000E-1 -2.107419E-2 -1.274845E-2 -3.396777E-2 3.500000E-1 -2.884373E-2 -1.728912E-2 -4.662680E-2 4.500000E-1 -3.623636E-2 -2.150973E-2 -5.876182E-2 5.500000E-1 -4.325242E-2 -2.541010E-2 -7.037710E-2 7.500000E-1 -5.615664E-2 -3.225166E-2 -9.206569E-2 8.500000E-1 -6.204618E-2 -3.519549E-2 -1.021478E-1 9.500000E-1 -6.756199E-2 -3.782516E-2 -1.117277E-1 1.050000E+0 -7.270551E-2 -4.014605E-2 -1.208101E-1 1.150000E+0 -7.747874E-2 -4.216679E-2 -1.293998E-1 1.250000E+0 -8.188445E-2 -4.390067E-2 -1.375020E-1 1.350000E+0 -8.592655E-2 -4.536716E-2 -1.451221E-1 1.550000E+0 -9.294425E-2 -4.761172E-2 -1.589407E-1 1.650000E+0 -9.593865E-2 -4.846093E-2 -1.651537E-1 1.750000E+0 -9.860897E-2 -4.917797E-2 -1.709144E-1 1.850000E+0 -1.009757E-1 -4.979576E-2 -1.762339E-1 1.950000E+0 -1.030649E-1 -5.034054E-2 -1.811261E-1 2.050000E+0 -1.049081E-1 -5.083169E-2 -1.856086E-1 2.150000E+0 -1.065399E-1 -5.128291E-2 -1.897030E-1 2.250000E+0 -1.079955E-1 -5.170370E-2 -1.934351E-1 2.450000E+0 -1.105030E-1 -5.247823E-2 -1.999358E-1 2.550000E+0 -1.116051E-1 -5.283982E-2 -2.027706E-1 2.650000E+0 -1.126310E-1 -5.318779E-2 -2.053717E-1 2.750000E+0 -1.135937E-1 -5.352394E-2 -2.077687E-1 2.850000E+0 -1.145034E-1 -5.384965E-2 -2.099876E-1 2.950000E+0 -1.153675E-1 -5.416602E-2 -2.120506E-1 3.050000E+0 -1.161921E-1 -5.432099E-2 -2.139766E-1 3.250000E+0 -1.177401E-1 -5.492161E-2 -2.174797E-1 3.350000E+0 -1.184703E-1 -5.521183E-2 -2.190818E-1 3.450000E+0 -1.191749E-1 -5.550147E-2 -2.205980E-1 3.550000E+0 -1.198561E-1 -5.584297E-2 -2.220368E-1 3.650000E+0 -1.205158E-1 -5.669447E-2 -2.234057E-1 3.750000E+0 -1.211555E-1 -6.477336E-2 -2.247111E-1 3.800000E+0 -1.214684E-1 -1.544168E-1 -2.259586E-1 4.000000E+0 -1.226770E-1 -1.070698E+0 -2.282995E-1 4.100000E+0 -1.232584E-1 -1.699361E+0 -2.294013E-1 4.200000E+0 -1.238429E-1 -2.361499E+0 -2.304622E-1 4.300000E+0 -1.246201E-1 -3.042063E+0 -2.314852E-1 4.400000E+0 -1.262677E-1 -3.734243E+0 -2.324732E-1 4.500000E+0 -1.308443E-1 -4.434279E+0 -2.329549E-1 4.600000E+0 -1.883240E-1 -5.139992E+0 -2.338953E-1 4.800000E+0 -1.079474E+0 -6.563333E+0 -2.356909E-1 4.900000E+0 -1.703138E+0 -7.279355E+0 -2.365534E-1 5.000000E+0 -2.356329E+0 -7.997570E+0 -2.374866E-1 5.100000E+0 -3.025214E+0 -8.717613E+0 -2.393252E-1 5.200000E+0 -3.703816E+0 -9.439202E+0 -2.433482E-1 5.300000E+0 -4.388917E+0 -1.016212E+1 -2.487272E-1 5.400000E+0 -5.078681E+0 -1.088618E+1 -2.738645E-1 5.600000E+0 -6.467935E+0 -1.233718E+1 -1.133276E+0 5.700000E+0 -7.166100E+0 -1.306391E+1 -1.767404E+0 5.800000E+0 -7.866043E+0 -1.379134E+1 -2.427692E+0 5.900000E+0 -8.567464E+0 -1.451941E+1 -3.101235E+0 6.000000E+0 -9.270134E+0 -1.524804E+1 -3.782719E+0 6.100000E+0 -9.973872E+0 -1.597719E+1 -4.469467E+0 6.200000E+0 -1.067853E+1 -1.670681E+1 -5.159954E+0 6.400000E+0 -1.209018E+1 -1.816731E+1 -6.548650E+0 6.500000E+0 -1.279699E+1 -1.889813E+1 -7.245789E+0 6.600000E+0 -1.350437E+1 -1.962928E+1 -7.944323E+0 6.700000E+0 -1.421225E+1 -2.036075E+1 -8.644014E+0 6.800000E+0 -1.492059E+1 -2.109252E+1 -9.344681E+0 6.900000E+0 -1.562934E+1 -2.182455E+1 -1.004618E+1 7.000000E+0 -1.633847E+1 -2.255684E+1 -1.074840E+1 7.200000E+0 -1.775774E+1 -2.402213E+1 -1.215464E+1 7.300000E+0 -1.846783E+1 -2.475509E+1 -1.285853E+1 7.400000E+0 -1.917819E+1 -2.548825E+1 -1.356285E+1 7.500000E+0 -1.988880E+1 -2.622160E+1 -1.426756E+1 | [Pulldown] -3.750000E+0 -1.975201E+1 -2.066438E+1 -1.930609E+1 -3.650000E+0 -1.904179E+1 -1.993298E+1 -1.859992E+1 -3.550000E+0 -1.833183E+1 -1.920188E+1 -1.789397E+1 -3.450000E+0 -1.762214E+1 -1.847112E+1 -1.718824E+1 -3.250000E+0 -1.620370E+1 -1.701069E+1 -1.577754E+1 -3.150000E+0 -1.549500E+1 -1.628109E+1 -1.507261E+1 -3.050000E+0 -1.478668E+1 -1.555194E+1 -1.436800E+1 -2.950000E+0 -1.407879E+1 -1.482329E+1 -1.366374E+1 -2.850000E+0 -1.337137E+1 -1.409520E+1 -1.295987E+1 -2.750000E+0 -1.266447E+1 -1.336770E+1 -1.225643E+1 -2.650000E+0 -1.195814E+1 -1.264088E+1 -1.155347E+1 -2.450000E+0 -1.054751E+1 -1.118959E+1 -1.014925E+1 -2.350000E+0 -9.843389E+0 -1.046531E+1 -9.448147E+0 -2.250000E+0 -9.140219E+0 -9.742128E+0 -8.747855E+0 -2.150000E+0 -8.438148E+0 -9.020189E+0 -8.048508E+0 -2.050000E+0 -7.737365E+0 -8.299702E+0 -7.350278E+0 -1.950000E+0 -7.038110E+0 -7.580921E+0 -6.653387E+0 -1.850000E+0 -6.340695E+0 -6.864174E+0 -5.958132E+0 -1.650000E+0 -4.953220E+0 -5.438658E+0 -4.574328E+0 -1.550000E+0 -4.264566E+0 -4.731284E+0 -3.887211E+0 -1.450000E+0 -3.580822E+0 -4.028948E+0 -3.204922E+0 -1.350000E+0 -2.903977E+0 -3.333448E+0 -2.529774E+0 -1.250000E+0 -2.237575E+0 -2.647778E+0 -1.866197E+0 -1.150000E+0 -1.588345E+0 -1.977125E+0 -1.224335E+0 -1.050000E+0 -9.723872E-1 -1.332179E+0 -6.355840E-1 -8.500000E-1 -1.505593E-1 -2.753399E-1 -1.701353E-1 -7.500000E-1 -9.990882E-2 -8.387248E-2 -1.501692E-1 -6.500000E-1 -8.558287E-2 -5.242700E-2 -1.304667E-1 -5.500000E-1 -7.260459E-2 -4.318151E-2 -1.109526E-1 -4.500000E-1 -5.970882E-2 -3.522374E-2 -9.168814E-2 -3.500000E-1 -4.670187E-2 -2.732132E-2 -7.210455E-2 -2.500000E-1 -3.352279E-2 -1.943113E-2 -5.206142E-2 -5.000000E-2 -6.749222E-3 -3.825668E-3 -1.062483E-2 0.0 -1.912572E-10 -1.714738E-10 -2.295000E-10 1.000000E-1 1.306921E-2 7.321497E-3 2.073747E-2 2.000000E-1 2.527793E-2 1.408573E-2 4.027224E-2 3.000000E-1 3.665594E-2 2.031276E-2 5.863757E-2 4.000000E-1 4.723234E-2 2.602191E-2 7.586696E-2 5.000000E-1 5.703532E-2 3.123176E-2 9.199372E-2 7.000000E-1 7.442797E-2 4.022360E-2 1.210686E-1 8.000000E-1 8.206709E-2 4.403812E-2 1.340773E-1 9.000000E-1 8.903066E-2 4.741802E-2 1.461027E-1 1.000000E+0 9.533668E-2 5.037623E-2 1.571661E-1 1.100000E+0 1.009986E-1 5.292416E-2 1.672823E-1 1.200000E+0 1.060241E-1 5.507268E-2 1.764570E-1 1.300000E+0 1.104142E-1 5.683549E-2 1.846834E-1 1.500000E+0 1.172788E-1 5.931548E-2 1.982005E-1 1.600000E+0 1.197768E-1 6.013175E-2 2.034369E-1 1.700000E+0 1.217197E-1 6.074879E-2 2.076639E-1 1.800000E+0 1.232024E-1 6.122300E-2 2.109624E-1 1.900000E+0 1.243325E-1 6.159729E-2 2.134794E-1 2.000000E+0 1.252059E-1 6.190174E-2 2.153903E-1 2.100000E+0 1.258967E-1 6.215673E-2 2.168563E-1 2.200000E+0 1.264579E-1 6.237603E-2 2.180044E-1 2.400000E+0 1.273260E-1 6.274214E-2 2.196855E-1 2.500000E+0 1.276755E-1 6.290007E-2 2.203261E-1 2.600000E+0 1.279866E-1 6.304610E-2 2.208783E-1 2.700000E+0 1.282680E-1 6.318269E-2 2.213637E-1 2.800000E+0 1.285261E-1 6.331167E-2 2.217975E-1 2.900000E+0 1.287657E-1 6.343446E-2 2.221907E-1 3.000000E+0 1.289902E-1 6.355218E-2 2.225518E-1 3.200000E+0 1.294049E-1 6.377582E-2 2.232011E-1 3.300000E+0 1.295992E-1 6.388323E-2 2.234982E-1 3.400000E+0 1.297869E-1 6.399083E-2 2.237814E-1 3.500000E+0 1.299693E-1 6.415005E-2 2.240537E-1 3.600000E+0 1.301478E-1 6.471002E-2 2.243174E-1 3.700000E+0 1.303235E-1 6.576193E-2 2.245749E-1 3.800000E+0 1.304976E-1 6.702010E-2 2.248284E-1 4.000000E+0 1.308459E-1 6.976537E-2 2.253323E-1 4.100000E+0 1.310225E-1 7.119008E-2 2.255872E-1 4.200000E+0 1.312026E-1 7.263210E-2 2.258472E-1 4.300000E+0 1.313913E-1 7.408476E-2 2.261147E-1 4.400000E+0 1.317234E-1 7.554342E-2 2.263927E-1 4.500000E+0 1.329649E-1 7.700456E-2 2.266842E-1 4.600000E+0 1.349139E-1 7.846536E-2 2.269925E-1 4.800000E+0 1.393818E-1 8.137647E-2 2.276756E-1 4.900000E+0 1.417248E-1 8.282245E-2 2.280597E-1 5.000000E+0 1.441086E-1 8.425913E-2 2.284797E-1 5.100000E+0 1.465264E-1 8.568407E-2 2.289422E-1 5.200000E+0 1.489759E-1 8.709439E-2 2.294643E-1 5.300000E+0 1.514579E-1 8.848650E-2 2.304925E-1 5.400000E+0 1.539750E-1 8.985578E-2 2.334805E-1 5.600000E+0 1.591322E-1 9.249834E-2 2.413818E-1 5.700000E+0 1.617838E-1 9.375044E-2 2.456063E-1 5.800000E+0 1.644931E-1 9.493359E-2 2.499501E-1 5.900000E+0 1.672682E-1 9.601840E-2 2.544113E-1 6.000000E+0 1.701175E-1 9.695478E-2 2.589982E-1 6.100000E+0 1.730503E-1 9.764530E-2 2.637244E-1 6.200000E+0 1.760762E-1 9.784921E-2 2.686069E-1 6.400000E+0 1.824481E-1 9.145652E-2 2.789203E-1 6.500000E+0 1.858150E-1 8.409241E-2 2.843956E-1 6.600000E+0 1.893163E-1 7.922093E-2 2.901152E-1 6.700000E+0 1.929621E-1 7.738770E-2 2.961046E-1 6.800000E+0 1.967617E-1 7.745268E-2 3.023901E-1 6.900000E+0 2.007231E-1 7.835055E-2 3.089990E-1 7.000000E+0 2.048525E-1 7.960699E-2 3.159594E-1 7.200000E+0 2.136218E-1 8.266451E-2 3.310488E-1 7.300000E+0 2.182484E-1 8.444393E-2 3.392362E-1 7.400000E+0 2.230044E-1 8.639693E-2 3.478910E-1 7.500000E+0 2.278244E-1 8.853086E-2 3.570426E-1 | [Ramp] dV/dt_r 1.787E+0/6.711E-10 1.201E+0/1.639E-9 2.343E+0/3.337E-10 dV/dt_f 1.910E+0/4.975E-10 1.266E+0/1.179E-9 2.433E+0/2.944E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.75 V_fixture_min=3.0 V_fixture_max=4.5 0.0 3.750000E+0 3.000000E+0 4.500000E+0 1.515152E-10 3.750109E+0 3.000167E+0 4.500056E+0 3.030303E-10 3.750032E+0 3.000090E+0 4.499992E+0 4.545455E-10 3.749924E+0 2.999965E+0 4.499928E+0 6.060606E-10 3.749876E+0 2.999913E+0 4.499900E+0 7.575758E-10 3.749860E+0 2.999948E+0 4.499841E+0 9.090909E-10 3.749769E+0 2.999868E+0 4.499807E+0 1.060606E-9 3.749673E+0 2.999756E+0 4.499774E+0 1.212121E-9 3.749577E+0 2.999643E+0 4.499730E+0 1.363636E-9 3.749487E+0 2.999504E+0 4.499575E+0 1.515152E-9 3.749334E+0 2.999313E+0 4.499420E+0 1.666667E-9 3.748929E+0 2.999014E+0 4.499264E+0 1.818182E-9 3.748434E+0 2.998672E+0 4.498705E+0 1.969697E-9 3.747943E+0 2.998329E+0 4.498185E+0 2.121212E-9 3.747602E+0 2.998062E+0 4.499661E+0 2.272727E-9 3.747133E+0 2.997858E+0 4.496417E+0 2.424242E-9 3.748731E+0 2.997585E+0 4.397057E+0 2.575758E-9 3.754256E+0 2.997530E+0 4.163149E+0 2.727273E-9 3.716827E+0 2.997613E+0 3.683988E+0 2.878788E-9 3.608451E+0 2.997799E+0 2.637760E+0 3.030303E-9 3.408057E+0 2.998664E+0 1.381973E+0 3.181818E-9 3.073424E+0 3.001327E+0 7.715040E-1 3.333333E-9 2.499604E+0 3.005651E+0 5.954744E-1 3.484848E-9 1.830959E+0 3.004373E+0 5.221130E-1 3.636364E-9 1.278088E+0 2.985050E+0 4.970048E-1 3.787879E-9 9.541088E-1 2.936634E+0 4.826270E-1 3.939394E-9 7.873949E-1 2.847117E+0 4.694426E-1 4.090909E-9 7.064881E-1 2.726971E+0 4.575205E-1 4.242424E-9 6.732669E-1 2.595506E+0 4.525148E-1 4.393939E-9 6.499571E-1 2.409155E+0 4.488467E-1 4.545455E-9 6.293905E-1 2.172063E+0 4.458512E-1 4.696970E-9 6.187356E-1 1.922133E+0 4.428686E-1 4.848485E-9 6.100557E-1 1.675222E+0 4.402999E-1 5.000000E-9 6.013758E-1 1.448165E+0 4.388954E-1 5.151515E-9 5.957116E-1 1.284913E+0 4.376376E-1 5.303030E-9 5.910392E-1 1.175785E+0 4.363910E-1 5.454545E-9 5.863668E-1 1.069925E+0 4.357629E-1 5.606061E-9 5.830759E-1 9.667374E-1 4.352547E-1 5.757576E-9 5.814565E-1 9.321619E-1 4.347465E-1 5.909091E-9 5.798372E-1 9.084686E-1 4.343958E-1 6.060606E-9 5.783003E-1 8.911021E-1 4.341715E-1 6.212121E-9 5.769787E-1 8.737355E-1 4.339471E-1 6.363636E-9 5.756892E-1 8.579625E-1 4.337624E-1 6.515152E-9 5.744643E-1 8.491963E-1 4.336563E-1 6.666667E-9 5.739922E-1 8.419479E-1 4.335577E-1 6.818182E-9 5.737373E-1 8.348420E-1 4.334642E-1 6.969697E-9 5.734825E-1 8.296924E-1 4.334142E-1 7.121212E-9 5.731340E-1 8.256122E-1 4.333719E-1 7.272727E-9 5.727096E-1 8.215320E-1 4.333295E-1 7.424242E-9 5.722851E-1 8.182285E-1 4.333006E-1 7.575758E-9 5.719986E-1 8.160543E-1 4.332788E-1 7.727273E-9 5.719888E-1 8.138802E-1 4.332570E-1 7.878788E-9 5.720054E-1 8.118494E-1 4.332407E-1 8.030303E-9 5.719988E-1 8.103459E-1 4.332323E-1 8.181818E-9 5.718613E-1 8.089067E-1 4.332245E-1 8.333333E-9 5.716916E-1 8.075175E-1 4.332169E-1 8.484848E-9 5.715219E-1 8.065173E-1 4.332108E-1 8.636364E-9 5.714958E-1 8.056838E-1 4.332048E-1 8.787879E-9 5.715462E-1 8.048502E-1 4.331989E-1 8.939394E-9 5.715966E-1 8.041493E-1 4.331963E-1 9.090909E-9 5.715984E-1 8.035771E-1 4.331947E-1 9.242424E-9 5.715218E-1 8.030048E-1 4.331932E-1 9.393939E-9 5.714424E-1 8.024866E-1 4.331913E-1 9.545455E-9 5.713851E-1 8.021408E-1 4.331889E-1 9.696970E-9 5.714076E-1 8.018008E-1 4.331866E-1 9.848485E-9 5.714460E-1 8.014740E-1 4.331847E-1 10.000000E-9 5.714844E-1 8.012207E-1 4.331841E-1 1.015152E-8 5.714631E-1 8.009908E-1 4.331838E-1 1.030303E-8 5.714222E-1 8.007616E-1 4.331833E-1 1.045455E-8 5.713813E-1 8.005848E-1 4.331825E-1 1.060606E-8 5.713696E-1 8.004434E-1 4.331815E-1 1.075758E-8 5.713931E-1 8.003020E-1 4.331805E-1 1.090909E-8 5.714167E-1 8.001762E-1 4.331800E-1 1.106061E-8 5.714290E-1 8.000854E-1 4.331797E-1 1.121212E-8 5.714117E-1 7.999945E-1 4.331795E-1 1.136364E-8 5.713901E-1 7.999084E-1 4.331791E-1 1.151515E-8 5.713707E-1 7.998434E-1 4.331783E-1 1.166667E-8 5.713771E-1 7.997830E-1 4.331774E-1 1.181818E-8 5.713909E-1 7.997237E-1 4.331767E-1 1.196970E-8 5.714048E-1 7.996804E-1 4.331766E-1 1.212121E-8 5.714040E-1 7.996457E-1 4.331768E-1 1.227273E-8 5.713914E-1 7.996111E-1 4.331769E-1 1.242424E-8 5.713788E-1 7.995794E-1 4.331764E-1 1.257576E-8 5.713728E-1 7.995518E-1 4.331757E-1 1.272727E-8 5.713799E-1 7.995243E-1 4.331749E-1 1.287879E-8 5.713883E-1 7.994984E-1 4.331746E-1 1.303030E-8 5.713946E-1 7.994787E-1 4.331748E-1 1.318182E-8 5.713900E-1 7.994597E-1 4.331751E-1 1.333333E-8 5.713826E-1 7.994410E-1 4.331752E-1 1.348485E-8 5.713752E-1 7.994245E-1 4.331746E-1 1.363636E-8 5.713755E-1 7.994089E-1 4.331740E-1 1.378788E-8 5.713798E-1 7.993933E-1 4.331734E-1 1.393939E-8 5.713842E-1 7.993852E-1 4.331734E-1 1.409091E-8 5.713855E-1 7.993844E-1 4.331737E-1 1.424242E-8 5.713819E-1 7.993837E-1 4.331739E-1 1.439394E-8 5.713782E-1 7.993823E-1 4.331738E-1 1.454545E-8 5.713755E-1 7.993792E-1 4.331733E-1 1.469697E-8 5.713765E-1 7.993761E-1 4.331728E-1 1.484848E-8 5.713783E-1 7.993750E-1 4.331735E-1 1.500000E-8 5.713801E-1 7.993848E-1 4.331778E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 2.951878E+0 1.977221E+0 3.884619E+0 1.515152E-10 2.951925E+0 1.977289E+0 3.884635E+0 3.030303E-10 2.951814E+0 1.977089E+0 3.884545E+0 4.545455E-10 2.951680E+0 1.976838E+0 3.884478E+0 6.060606E-10 2.951638E+0 1.976699E+0 3.884529E+0 7.575758E-10 2.951727E+0 1.976741E+0 3.884619E+0 9.090909E-10 2.951911E+0 1.976879E+0 3.884766E+0 1.060606E-9 2.952140E+0 1.977057E+0 3.884912E+0 1.212121E-9 2.952370E+0 1.977236E+0 3.885068E+0 1.363636E-9 2.952727E+0 1.977589E+0 3.885330E+0 1.515152E-9 2.953313E+0 1.978368E+0 3.885591E+0 1.666667E-9 2.954035E+0 1.979752E+0 3.885853E+0 1.818182E-9 2.954802E+0 1.981349E+0 3.885706E+0 1.969697E-9 2.955597E+0 1.982945E+0 3.884694E+0 2.121212E-9 2.955763E+0 1.985250E+0 3.882417E+0 2.272727E-9 2.954090E+0 1.988379E+0 3.856604E+0 2.424242E-9 2.948258E+0 1.990850E+0 3.676729E+0 2.575758E-9 2.927568E+0 1.991723E+0 3.074354E+0 2.727273E-9 2.822849E+0 1.990860E+0 1.717002E+0 2.878788E-9 2.416471E+0 1.987373E+0 5.357060E-1 3.030303E-9 1.755757E+0 1.978943E+0 1.976532E-1 3.181818E-9 8.770947E-1 1.958320E+0 9.160042E-2 3.333333E-9 4.002599E-1 1.918285E+0 4.152882E-2 3.484848E-9 2.045253E-1 1.852874E+0 1.071304E-2 3.636364E-9 9.168096E-2 1.697356E+0 6.767752E-3 3.787879E-9 4.336107E-2 1.442717E+0 4.788476E-3 3.939394E-9 2.513642E-2 1.145447E+0 3.670270E-3 4.090909E-9 1.570739E-2 8.068006E-1 2.825673E-3 4.242424E-9 6.700697E-3 5.176905E-1 1.981076E-3 4.393939E-9 4.612316E-3 3.310398E-1 1.378859E-3 4.545455E-9 4.263539E-3 2.267178E-1 1.092676E-3 4.696970E-9 3.599611E-3 1.481770E-1 8.898126E-4 4.848485E-9 2.919840E-3 8.185351E-2 7.095509E-4 5.000000E-9 2.240068E-3 5.147757E-2 5.292891E-4 5.151515E-9 1.802929E-3 3.520587E-2 4.053212E-4 5.303030E-9 1.441908E-3 2.536089E-2 3.356854E-4 5.454545E-9 1.080886E-3 1.551591E-2 2.660495E-4 5.606061E-9 8.361826E-4 7.525451E-3 2.050562E-4 5.757576E-9 7.273689E-4 6.726934E-3 1.767980E-4 5.909091E-9 6.185551E-4 5.928417E-3 1.485399E-4 6.060606E-9 5.134298E-4 5.128058E-3 1.217627E-4 6.212121E-9 4.177059E-4 4.314715E-3 1.051743E-4 6.363636E-9 3.233412E-4 3.497781E-3 9.138534E-5 6.515152E-9 2.344385E-4 2.699347E-3 7.778494E-5 6.666667E-9 2.083187E-4 2.311624E-3 6.829433E-5 6.818182E-9 1.995401E-4 2.234708E-3 6.187462E-5 6.969697E-9 1.907615E-4 2.157793E-3 5.545490E-5 7.121212E-9 1.679187E-4 1.990239E-3 4.970664E-5 7.272727E-9 1.340794E-4 1.616149E-3 4.546086E-5 7.424242E-9 1.002401E-4 1.242058E-3 4.121508E-5 7.575758E-9 7.957141E-5 9.172362E-4 3.728906E-5 7.727273E-9 8.461820E-5 8.899972E-4 3.524515E-5 7.878788E-9 9.205445E-5 9.100563E-4 3.349885E-5 8.030303E-9 9.631418E-5 9.197904E-4 3.172555E-5 8.181818E-9 8.300534E-5 8.045931E-4 2.963244E-5 8.333333E-9 6.555439E-5 6.181540E-4 2.735884E-5 8.484848E-9 4.810344E-5 4.317149E-4 2.508523E-5 8.636364E-9 4.714556E-5 3.362581E-4 2.301167E-5 8.787879E-9 5.463871E-5 3.744666E-4 2.122735E-5 8.939394E-9 6.213186E-5 4.126750E-4 1.944303E-5 9.090909E-9 6.262321E-5 4.304745E-4 1.782622E-5 9.242424E-9 5.222754E-5 3.387460E-4 1.708434E-5 9.393939E-9 4.143491E-5 2.408948E-4 1.639118E-5 9.545455E-9 3.391683E-5 1.529825E-4 1.569359E-5 9.696970E-9 3.799991E-5 1.518699E-4 1.495815E-5 9.848485E-9 4.431079E-5 1.865375E-4 1.420724E-5 10.000000E-9 5.062166E-5 2.212050E-4 1.345634E-5 1.015152E-8 4.467254E-5 2.106285E-4 1.270243E-5 1.030303E-8 3.487728E-5 1.557038E-4 1.194565E-5 1.045455E-8 2.508203E-5 1.007791E-4 1.118886E-5 1.060606E-8 2.316792E-5 6.251011E-5 1.052326E-5 1.075758E-8 3.046096E-5 8.883262E-5 1.020307E-5 1.090909E-8 3.775401E-5 1.151551E-4 9.882876E-6 1.106061E-8 4.092162E-5 1.355731E-4 9.482622E-6 1.121212E-8 3.357412E-5 1.143642E-4 8.531499E-6 1.136364E-8 2.470634E-5 8.164152E-5 7.429022E-6 1.151515E-8 1.683659E-5 5.020252E-5 6.362811E-6 1.166667E-8 2.043872E-5 4.726193E-5 6.087078E-6 1.181818E-8 2.720950E-5 6.588772E-5 6.402003E-6 1.196970E-8 3.398028E-5 8.451350E-5 6.716928E-6 1.212121E-8 3.227178E-5 9.108873E-5 6.619028E-6 1.227273E-8 2.393339E-5 7.020449E-5 5.597374E-6 1.242424E-8 1.559500E-5 4.932026E-5 4.575720E-6 1.257576E-8 1.204244E-5 3.270233E-5 3.743548E-6 1.272727E-8 1.783408E-5 4.185293E-5 4.026686E-6 1.287879E-8 2.449399E-5 5.509919E-5 4.486172E-6 1.303030E-8 2.932441E-5 6.699891E-5 4.875637E-6 1.318182E-8 2.403642E-5 6.260543E-5 4.435158E-6 1.333333E-8 1.636283E-5 4.892079E-5 3.526283E-6 1.348485E-8 8.689247E-6 3.523615E-5 2.617408E-6 1.363636E-8 1.026959E-5 3.042667E-5 2.293784E-6 1.378788E-8 1.659164E-5 3.865600E-5 2.816307E-6 1.393939E-8 2.291368E-5 4.688533E-5 3.338829E-6 1.409091E-8 2.408907E-5 5.244231E-5 3.655087E-6 1.424242E-8 1.726198E-5 4.365767E-5 2.893993E-6 1.439394E-8 1.014310E-5 3.407134E-5 2.072910E-6 1.454545E-8 5.628867E-6 2.585073E-5 1.367426E-6 1.469697E-8 1.034240E-5 2.955751E-5 1.648927E-6 1.484848E-8 1.682796E-5 3.818092E-5 2.333882E-6 1.500000E-8 2.331353E-5 4.680433E-5 3.018836E-6 | [Rising Waveform] R_fixture=50 V_fixture=3.75 V_fixture_min=3.0 V_fixture_max=4.5 0.0 5.713592E-1 7.993189E-1 4.331690E-1 1.515152E-10 5.713517E-1 7.992893E-1 4.331655E-1 3.030303E-10 5.713708E-1 7.993384E-1 4.331779E-1 4.545455E-10 5.713898E-1 7.993999E-1 4.331830E-1 6.060606E-10 5.713976E-1 7.994416E-1 4.331887E-1 7.575758E-10 5.713933E-1 7.994496E-1 4.331994E-1 9.090909E-10 5.713815E-1 7.994484E-1 4.332183E-1 1.060606E-9 5.713643E-1 7.994438E-1 4.331765E-1 1.212121E-9 5.713471E-1 7.994391E-1 4.330872E-1 1.363636E-9 5.712535E-1 7.994113E-1 4.329979E-1 1.515152E-9 5.710036E-1 7.992172E-1 4.329007E-1 1.666667E-9 5.709232E-1 7.986499E-1 4.328426E-1 1.818182E-9 5.709325E-1 7.979586E-1 4.334478E-1 1.969697E-9 5.709419E-1 7.972673E-1 4.361985E-1 2.121212E-9 5.726544E-1 7.963014E-1 4.507370E-1 2.272727E-9 5.806693E-1 7.950259E-1 4.907487E-1 2.424242E-9 6.046462E-1 7.937504E-1 6.031101E-1 2.575758E-9 6.427475E-1 7.929557E-1 8.224734E-1 2.727273E-9 7.438721E-1 7.963043E-1 1.503986E+0 2.878788E-9 9.808604E-1 8.085928E-1 2.645266E+0 3.030303E-9 1.331179E+0 8.282841E-1 3.975189E+0 3.181818E-9 1.935769E+0 8.732042E-1 4.391752E+0 3.333333E-9 2.607077E+0 9.609553E-1 4.437988E+0 3.484848E-9 3.211134E+0 1.124492E+0 4.458846E+0 3.636364E-9 3.540053E+0 1.308724E+0 4.470515E+0 3.787879E-9 3.670024E+0 1.527383E+0 4.479396E+0 3.939394E-9 3.697500E+0 1.824892E+0 4.486690E+0 4.090909E-9 3.711730E+0 2.117914E+0 4.490626E+0 4.242424E-9 3.719670E+0 2.374066E+0 4.493691E+0 4.393939E-9 3.725630E+0 2.578448E+0 4.495759E+0 4.545455E-9 3.731386E+0 2.710732E+0 4.496891E+0 4.696970E-9 3.735501E+0 2.840725E+0 4.498008E+0 4.848485E-9 3.738382E+0 2.909012E+0 4.498916E+0 5.000000E-9 3.740968E+0 2.934941E+0 4.499251E+0 5.151515E-9 3.743257E+0 2.946953E+0 4.499431E+0 5.303030E-9 3.744658E+0 2.958923E+0 4.499571E+0 5.454545E-9 3.745914E+0 2.966536E+0 4.499710E+0 5.606061E-9 3.747149E+0 2.970087E+0 4.499823E+0 5.757576E-9 3.747795E+0 2.973639E+0 4.499853E+0 5.909091E-9 3.748275E+0 2.976914E+0 4.499883E+0 6.060606E-9 3.748756E+0 2.979238E+0 4.499911E+0 6.212121E-9 3.749080E+0 2.981562E+0 4.499926E+0 6.363636E-9 3.749255E+0 2.983805E+0 4.499938E+0 6.515152E-9 3.749430E+0 2.985500E+0 4.499950E+0 6.666667E-9 3.749575E+0 2.987058E+0 4.499956E+0 6.818182E-9 3.749651E+0 2.988607E+0 4.499959E+0 6.969697E-9 3.749720E+0 2.989999E+0 4.499963E+0 7.121212E-9 3.749785E+0 2.991280E+0 4.499966E+0 7.272727E-9 3.749819E+0 2.992561E+0 4.499970E+0 7.424242E-9 3.749845E+0 2.993663E+0 4.499974E+0 7.575758E-9 3.749871E+0 2.994394E+0 4.499977E+0 7.727273E-9 3.749889E+0 2.995125E+0 4.499978E+0 7.878788E-9 3.749902E+0 2.995829E+0 4.499979E+0 8.030303E-9 3.749915E+0 2.996383E+0 4.499980E+0 8.181818E-9 3.749926E+0 2.996916E+0 4.499982E+0 8.333333E-9 3.749933E+0 2.997434E+0 4.499983E+0 8.484848E-9 3.749939E+0 2.997785E+0 4.499985E+0 8.636364E-9 3.749945E+0 2.998046E+0 4.499987E+0 8.787879E-9 3.749949E+0 2.998307E+0 4.499988E+0 8.939394E-9 3.749953E+0 2.998544E+0 4.499989E+0 9.090909E-9 3.749956E+0 2.998748E+0 4.499990E+0 9.242424E-9 3.749959E+0 2.998953E+0 4.499991E+0 9.393939E-9 3.749961E+0 2.999139E+0 4.499992E+0 9.545455E-9 3.749964E+0 2.999225E+0 4.499993E+0 9.696970E-9 3.749966E+0 2.999307E+0 4.499993E+0 9.848485E-9 3.749968E+0 2.999389E+0 4.499993E+0 10.000000E-9 3.749970E+0 2.999471E+0 4.499993E+0 1.015152E-8 3.749971E+0 2.999553E+0 4.499993E+0 1.030303E-8 3.749973E+0 2.999635E+0 4.499994E+0 1.045455E-8 3.749974E+0 2.999685E+0 4.499994E+0 1.060606E-8 3.749975E+0 2.999707E+0 4.499995E+0 1.075758E-8 3.749977E+0 2.999728E+0 4.499994E+0 1.090909E-8 3.749978E+0 2.999753E+0 4.499994E+0 1.106061E-8 3.749980E+0 2.999789E+0 4.499994E+0 1.121212E-8 3.749981E+0 2.999826E+0 4.499995E+0 1.136364E-8 3.749981E+0 2.999859E+0 4.499997E+0 1.151515E-8 3.749982E+0 2.999867E+0 4.499998E+0 1.166667E-8 3.749982E+0 2.999869E+0 4.499998E+0 1.181818E-8 3.749983E+0 2.999871E+0 4.499998E+0 1.196970E-8 3.749984E+0 2.999884E+0 4.499998E+0 1.212121E-8 3.749985E+0 2.999904E+0 4.499998E+0 1.227273E-8 3.749986E+0 2.999924E+0 4.499998E+0 1.242424E-8 3.749987E+0 2.999936E+0 4.499999E+0 1.257576E-8 3.749987E+0 2.999931E+0 4.499999E+0 1.272727E-8 3.749988E+0 2.999926E+0 4.499998E+0 1.287879E-8 3.749989E+0 2.999924E+0 4.499998E+0 1.303030E-8 3.749989E+0 2.999936E+0 4.499997E+0 1.318182E-8 3.749990E+0 2.999950E+0 4.499998E+0 1.333333E-8 3.749989E+0 2.999963E+0 4.499998E+0 1.348485E-8 3.749989E+0 2.999963E+0 4.499999E+0 1.363636E-8 3.749989E+0 2.999956E+0 4.499999E+0 1.378788E-8 3.749990E+0 2.999948E+0 4.499998E+0 1.393939E-8 3.749991E+0 2.999949E+0 4.499998E+0 1.409091E-8 3.749992E+0 2.999959E+0 4.499997E+0 1.424242E-8 3.749992E+0 2.999970E+0 4.499998E+0 1.439394E-8 3.749992E+0 2.999978E+0 4.499999E+0 1.454545E-8 3.749993E+0 2.999973E+0 4.500000E+0 1.469697E-8 3.749993E+0 2.999967E+0 4.499999E+0 1.484848E-8 3.749994E+0 2.999965E+0 4.499998E+0 1.500000E-8 3.749996E+0 2.999995E+0 4.499997E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 1.515152E-10 -9.614679E-6 -2.610470E-5 -5.109891E-6 3.030303E-10 -1.933641E-6 -1.495609E-5 1.852293E-6 4.545455E-10 4.845476E-6 5.829786E-7 1.031759E-5 6.060606E-10 7.456737E-6 4.725901E-6 2.222030E-5 7.575758E-10 7.700167E-6 6.189786E-7 4.386906E-5 9.090909E-10 5.994816E-5 2.840154E-5 9.858705E-5 1.060606E-9 1.307367E-4 6.461471E-5 1.572869E-4 1.212121E-9 2.015253E-4 1.008279E-4 2.178963E-4 1.363636E-9 2.790652E-4 1.790003E-4 2.785058E-4 1.515152E-9 3.712899E-4 3.150186E-4 3.445114E-4 1.666667E-9 5.213012E-4 5.047715E-4 3.011956E-4 1.818182E-9 7.051969E-4 7.182118E-4 -8.872522E-4 1.969697E-9 7.776314E-4 9.316521E-4 -3.735585E-3 2.121212E-9 -2.538294E-4 1.088345E-3 -8.200549E-3 2.272727E-9 -2.692017E-3 1.181048E-3 -1.326113E-2 2.424242E-9 -6.372265E-3 1.273750E-3 -1.807049E-2 2.575758E-9 -1.062092E-2 1.088018E-3 -1.867886E-2 2.727273E-9 -1.516512E-2 -2.004849E-4 1.935127E-2 2.878788E-9 -2.075238E-2 -2.364100E-3 3.345908E-1 3.030303E-9 -2.568147E-2 -4.848003E-3 1.105671E+0 3.181818E-9 -2.248851E-2 -7.750926E-3 2.332151E+0 3.333333E-9 3.177782E-2 -1.062271E-2 3.162600E+0 3.484848E-9 2.206908E-1 -1.413376E-2 3.538611E+0 3.636364E-9 5.498229E-1 -1.786260E-2 3.681743E+0 3.787879E-9 9.689498E-1 -2.100247E-2 3.755904E+0 3.939394E-9 1.417530E+0 -2.254886E-2 3.797283E+0 4.090909E-9 1.832328E+0 -2.375419E-2 3.830247E+0 4.242424E-9 2.208140E+0 -2.499624E-2 3.848788E+0 4.393939E-9 2.482710E+0 -2.558034E-2 3.862993E+0 4.545455E-9 2.632202E+0 -1.902169E-2 3.869223E+0 4.696970E-9 2.720476E+0 1.156425E-2 3.874202E+0 4.848485E-9 2.801257E+0 5.857204E-2 3.877057E+0 5.000000E-9 2.840362E+0 1.057393E-1 3.879880E+0 5.151515E-9 2.866198E+0 1.902734E-1 3.882252E+0 5.303030E-9 2.889256E+0 2.875525E-1 3.882843E+0 5.454545E-9 2.904738E+0 3.983900E-1 3.883010E+0 5.606061E-9 2.914244E+0 5.092275E-1 3.883182E+0 5.757576E-9 2.922449E+0 6.233854E-1 3.883553E+0 5.909091E-9 2.930615E+0 7.492519E-1 3.884016E+0 6.060606E-9 2.936311E+0 8.775650E-1 3.884479E+0 6.212121E-9 2.939233E+0 1.005288E+0 3.884651E+0 6.363636E-9 2.942155E+0 1.123133E+0 3.884404E+0 6.515152E-9 2.944775E+0 1.236702E+0 3.884157E+0 6.666667E-9 2.946042E+0 1.350271E+0 3.884025E+0 6.818182E-9 2.947309E+0 1.448412E+0 3.884243E+0 6.969697E-9 2.948527E+0 1.527695E+0 3.884518E+0 7.121212E-9 2.949092E+0 1.606979E+0 3.884758E+0 7.272727E-9 2.949508E+0 1.677617E+0 3.884673E+0 7.424242E-9 2.949921E+0 1.724122E+0 3.884461E+0 7.575758E-9 2.950246E+0 1.767384E+0 3.884249E+0 7.727273E-9 2.950499E+0 1.808669E+0 3.884250E+0 7.878788E-9 2.950752E+0 1.835230E+0 3.884455E+0 8.030303E-9 2.950951E+0 1.856517E+0 3.884660E+0 8.181818E-9 2.951013E+0 1.877804E+0 3.884764E+0 8.333333E-9 2.951076E+0 1.893632E+0 3.884619E+0 8.484848E-9 2.951140E+0 1.904993E+0 3.884451E+0 8.636364E-9 2.951221E+0 1.916355E+0 3.884322E+0 8.787879E-9 2.951304E+0 1.926229E+0 3.884411E+0 8.939394E-9 2.951384E+0 1.932670E+0 3.884568E+0 9.090909E-9 2.951418E+0 1.938905E+0 3.884726E+0 9.242424E-9 2.951425E+0 1.944782E+0 3.884707E+0 9.393939E-9 2.951433E+0 1.948943E+0 3.884575E+0 9.545455E-9 2.951453E+0 1.952617E+0 3.884443E+0 9.696970E-9 2.951493E+0 1.956291E+0 3.884392E+0 9.848485E-9 2.951534E+0 1.958976E+0 3.884512E+0 10.000000E-9 2.951572E+0 1.961128E+0 3.884634E+0 1.015152E-8 2.951571E+0 1.963280E+0 3.884718E+0 1.030303E-8 2.951570E+0 1.965137E+0 3.884650E+0 1.045455E-8 2.951570E+0 1.966444E+0 3.884546E+0 1.060606E-8 2.951589E+0 1.967752E+0 3.884446E+0 1.075758E-8 2.951613E+0 1.968960E+0 3.884480E+0 1.090909E-8 2.951638E+0 1.969818E+0 3.884575E+0 1.106061E-8 2.951650E+0 1.970602E+0 3.884671E+0 1.121212E-8 2.951648E+0 1.971376E+0 3.884694E+0 1.136364E-8 2.951646E+0 1.971959E+0 3.884611E+0 1.151515E-8 2.951649E+0 1.972461E+0 3.884529E+0 1.166667E-8 2.951673E+0 1.972962E+0 3.884481E+0 1.181818E-8 2.951697E+0 1.973376E+0 3.884539E+0 1.196970E-8 2.951719E+0 1.973684E+0 3.884615E+0 1.212121E-8 2.951712E+0 1.973993E+0 3.884681E+0 1.227273E-8 2.951699E+0 1.974277E+0 3.884652E+0 1.242424E-8 2.951687E+0 1.974496E+0 3.884586E+0 1.257576E-8 2.951693E+0 1.974706E+0 3.884521E+0 1.272727E-8 2.951714E+0 1.974909E+0 3.884518E+0 1.287879E-8 2.951736E+0 1.975060E+0 3.884576E+0 1.303030E-8 2.951748E+0 1.975193E+0 3.884634E+0 1.318182E-8 2.951737E+0 1.975325E+0 3.884663E+0 1.333333E-8 2.951726E+0 1.975440E+0 3.884618E+0 1.348485E-8 2.951716E+0 1.975540E+0 3.884566E+0 1.363636E-8 2.951728E+0 1.975640E+0 3.884526E+0 1.378788E-8 2.951741E+0 1.975729E+0 3.884555E+0 1.393939E-8 2.951754E+0 1.975795E+0 3.884605E+0 1.409091E-8 2.951754E+0 1.975859E+0 3.884654E+0 1.424242E-8 2.951747E+0 1.975922E+0 3.884647E+0 1.439394E-8 2.951740E+0 1.975977E+0 3.884604E+0 1.454545E-8 2.951743E+0 1.976029E+0 3.884561E+0 1.469697E-8 2.951762E+0 1.976082E+0 3.884548E+0 1.484848E-8 2.951780E+0 1.976125E+0 3.884598E+0 1.500000E-8 2.951798E+0 1.976164E+0 3.884649E+0 | |[End data_o | |====================================================================== [End]