|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ10 | TinyLogic(tm) UHS 3-Input NAND Gate | 6 Lead SC70 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz10p6x_230.ibs | [File Rev] 1.0 | [Date] 11-May-01 3:38:37 PM | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SZ10 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 32m 1.10n 0.13p 2 gnd GND 30m 0.9n 0.13p 3 b data_i 32m 0.91n 0.13p 4 y data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.9n 0.13p 6 c data_i 32m 1.01n 0.13p | | vinl = .3Vcc and vinh = .7 Vcc [Model] data_i Model_type Input Vinh=1.855 Vinl=0.795 C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.65 2.3 3.0 | [GND Clamp] -2.650000E+0 -1.219082E+0 -1.262605E+0 -1.176219E+0 -2.550000E+0 -1.150062E+0 -1.193555E+0 -1.107060E+0 -2.450000E+0 -1.081106E+0 -1.124577E+0 -1.037962E+0 -2.350000E+0 -1.012223E+0 -1.055678E+0 -9.689389E-1 -2.250000E+0 -9.434238E-1 -9.868711E-1 -9.000066E-1 -2.150000E+0 -8.747198E-1 -9.181669E-1 -8.311864E-1 -2.050000E+0 -8.061278E-1 -8.495818E-1 -7.625026E-1 -1.950000E+0 -7.376682E-1 -7.811350E-1 -6.939801E-1 -1.850000E+0 -6.693674E-1 -7.128509E-1 -6.256445E-1 -1.750000E+0 -6.012604E-1 -6.447610E-1 -5.575245E-1 -1.650000E+0 -5.333933E-1 -5.769068E-1 -4.896566E-1 -1.550000E+0 -4.658286E-1 -5.093442E-1 -4.220948E-1 -1.450000E+0 -3.986539E-1 -4.421511E-1 -3.549243E-1 -1.350000E+0 -3.319982E-1 -3.754405E-1 -2.882859E-1 -1.250000E+0 -2.660702E-1 -3.093845E-1 -2.224314E-1 -1.150000E+0 -2.012242E-1 -2.442689E-1 -1.578650E-1 -1.050000E+0 -1.381775E-1 -1.805869E-1 -9.580807E-2 -9.500000E-1 -7.865587E-2 -1.193529E-1 -4.041684E-2 -8.500000E-1 -2.821441E-2 -6.302713E-2 -1.035882E-2 -7.500000E-1 -4.073807E-3 -1.903605E-2 -6.388484E-3 -6.500000E-1 -1.242616E-3 -1.872921E-3 -2.795772E-3 -5.500000E-1 -2.974946E-4 -1.790790E-4 -5.316279E-4 -4.500000E-1 -2.635330E-5 -2.469547E-5 -3.310659E-5 -3.500000E-1 -1.289863E-6 -2.063056E-6 -7.935483E-7 -2.500000E-1 -4.172556E-8 -1.207383E-7 -1.051037E-8 -1.500000E-1 -1.013801E-9 -5.479558E-9 -1.035605E-10 -5.000000E-2 -2.057994E-11 -1.833497E-10 -3.952887E-12 5.000000E-2 -1.990290E-12 3.311844E-12 -2.707189E-12 1.500000E-1 -9.699186E-13 1.154785E-11 -2.131101E-12 2.500000E-1 -2.780554E-13 1.328765E-11 -1.559641E-12 3.500000E-1 3.902989E-13 1.459161E-11 -9.893752E-13 4.500000E-1 1.053824E-12 1.569189E-11 -3.624878E-13 5.500000E-1 1.715295E-12 1.693201E-11 1.506573E-13 6.500000E-1 2.319589E-12 1.787370E-11 8.342216E-13 7.500000E-1 3.037237E-12 1.897960E-11 1.291189E-12 8.500000E-1 3.527067E-12 2.019496E-11 1.747602E-12 9.500000E-1 4.244383E-12 2.129452E-11 2.545519E-12 1.050000E+0 5.074829E-12 2.227818E-11 3.115730E-12 1.150000E+0 5.336620E-12 2.348766E-11 3.685274E-12 1.250000E+0 6.509015E-12 2.469735E-11 4.255929E-12 1.350000E+0 6.997958E-12 2.567813E-11 4.598322E-12 1.450000E+0 7.487344E-12 2.688694E-11 5.168976E-12 1.550000E+0 8.204548E-12 2.786726E-11 5.966561E-12 1.650000E+0 8.693268E-12 2.930189E-11 6.309175E-12 1.750000E+0 9.638068E-12 3.050937E-11 6.878942E-12 1.850000E+0 1.012701E-11 3.149037E-11 7.676970E-12 1.950000E+0 1.084510E-11 3.247091E-11 8.247625E-12 2.050000E+0 1.110667E-11 3.367751E-11 9.045209E-12 2.150000E+0 1.205036E-11 3.488498E-11 9.387158E-12 2.250000E+0 1.254019E-11 3.632117E-11 9.729995E-12 2.350000E+0 1.348477E-11 3.707523E-11 1.007416E-11 2.450000E+0 1.397460E-11 3.828449E-11 1.087175E-11 2.550000E+0 1.446487E-11 3.903899E-11 1.121325E-11 2.650000E+0 1.540856E-11 4.070611E-11 1.201084E-11 | [POWER Clamp] -5.000000E-2 1.588152E-11 3.752865E-11 1.429124E-11 -1.500000E-1 1.637046E-11 3.828404E-11 1.508882E-11 -2.500000E-1 1.686207E-11 3.903899E-11 1.543210E-11 -3.500000E-1 1.780664E-11 4.070611E-11 1.668399E-11 -4.500000E-1 1.829781E-11 4.146328E-11 1.702638E-11 -5.500000E-1 1.878764E-11 4.267742E-11 1.737010E-11 -6.500000E-1 1.927969E-11 4.389511E-11 1.816769E-11 -7.500000E-1 1.977307E-11 4.511458E-11 1.805578E-11 -8.500000E-1 2.117240E-11 4.588108E-11 1.930545E-11 -9.500000E-1 2.166800E-11 4.710898E-11 1.965095E-11 -1.050000E+0 2.216005E-11 4.834089E-11 1.999290E-11 -1.150000E+0 2.265654E-11 4.957812E-11 2.033840E-11 -1.250000E+0 2.360778E-11 5.082335E-11 2.158984E-11 -1.350000E+0 2.410427E-11 5.207656E-11 2.193090E-11 -1.450000E+0 2.414957E-11 5.334044E-11 2.227640E-11 -1.550000E+0 2.601563E-11 5.416112E-11 2.352696E-11 -1.650000E+0 2.606271E-11 5.545075E-11 2.387157E-11 -1.750000E+0 2.702372E-11 5.675815E-11 2.421618E-11 -1.850000E+0 2.707523E-11 5.808065E-11 2.455902E-11 -1.950000E+0 2.713474E-11 5.897416E-11 2.490186E-11 -2.050000E+0 2.901235E-11 5.989254E-11 2.615597E-11 -2.150000E+0 2.907630E-11 6.174972E-11 2.559020E-11 -2.250000E+0 3.005596E-11 6.227552E-11 2.775469E-11 -2.350000E+0 3.103651E-11 6.374457E-11 2.718714E-11 -2.450000E+0 3.111911E-11 6.526069E-11 2.844303E-11 -2.550000E+0 3.302247E-11 6.681944E-11 2.787726E-11 -2.650000E+0 3.311396E-11 6.843592E-11 3.004263E-11 | |[End data_i | |====================================================================== | | Vmeas is 1/2 Vcc [Model] data_o Model_type Output Polarity Inverting Vref=0 Vmeas=1.325 Rref=500 Cref=50p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.65 2.3 3.0 | [Pullup] -2.650000E+0 4.348272E-2 1.521082E-2 2.325494E-1 -2.550000E+0 5.060787E-2 1.845027E-2 2.584743E-1 -2.450000E+0 1.336469E-1 1.949369E-2 2.636723E-1 -2.350000E+0 1.624402E-1 2.030531E-2 2.630037E-1 -2.250000E+0 1.668574E-1 2.331701E-2 2.589275E-1 -2.150000E+0 1.662767E-1 8.913387E-2 2.524799E-1 -2.050000E+0 1.629531E-1 9.994789E-2 2.442135E-1 -1.950000E+0 1.577796E-1 1.016546E-1 2.344300E-1 -1.850000E+0 1.512003E-1 1.001643E-1 2.232495E-1 -1.750000E+0 1.434426E-1 9.675249E-2 2.109290E-1 -1.650000E+0 1.347591E-1 9.194262E-2 1.981794E-1 -1.550000E+0 1.256696E-1 8.611163E-2 1.853527E-1 -1.450000E+0 1.165413E-1 7.978945E-2 1.724920E-1 -1.350000E+0 1.074568E-1 7.339285E-2 1.595968E-1 -1.250000E+0 9.842613E-2 6.705015E-2 1.466659E-1 -1.150000E+0 8.945235E-2 6.078462E-2 1.337023E-1 -1.050000E+0 8.054056E-2 5.460239E-2 1.207191E-1 -9.500000E-1 7.170164E-2 4.850898E-2 1.077620E-1 -8.500000E-1 6.296246E-2 4.251340E-2 9.502108E-2 -7.500000E-1 5.440360E-2 3.663337E-2 8.325220E-2 -6.500000E-1 4.630698E-2 3.090773E-2 7.213122E-2 -5.500000E-1 3.881198E-2 2.544797E-2 6.101772E-2 -4.500000E-1 3.148335E-2 2.040058E-2 4.989131E-2 -3.500000E-1 2.425192E-2 1.558740E-2 3.875916E-2 -2.500000E-1 1.713271E-2 1.091670E-2 2.763397E-2 -1.500000E-1 1.014925E-2 6.403917E-3 1.653508E-2 -5.000000E-2 3.332977E-3 2.079509E-3 5.490376E-3 5.000000E-2 -3.245919E-3 -2.003076E-3 -5.388476E-3 1.500000E-1 -9.383500E-3 -5.732804E-3 -1.563755E-2 2.500000E-1 -1.504912E-2 -9.093893E-3 -2.518858E-2 3.500000E-1 -2.024367E-2 -1.208704E-2 -3.404885E-2 4.500000E-1 -2.496873E-2 -1.471439E-2 -4.222615E-2 5.500000E-1 -2.922697E-2 -1.698047E-2 -4.972904E-2 6.500000E-1 -3.302280E-2 -1.889382E-2 -5.656721E-2 7.500000E-1 -3.636335E-2 -2.046943E-2 -6.275216E-2 8.500000E-1 -3.926005E-2 -2.173195E-2 -6.829816E-2 9.500000E-1 -4.173094E-2 -2.271831E-2 -7.322373E-2 1.050000E+0 -4.380351E-2 -2.347712E-2 -7.755380E-2 1.150000E+0 -4.551714E-2 -2.406254E-2 -8.132244E-2 1.250000E+0 -4.692306E-2 -2.452498E-2 -8.457521E-2 1.350000E+0 -4.807997E-2 -2.490427E-2 -8.736981E-2 1.450000E+0 -4.904602E-2 -2.522819E-2 -8.977287E-2 1.550000E+0 -4.987127E-2 -2.551479E-2 -9.185310E-2 1.650000E+0 -5.059420E-2 -2.577541E-2 -9.367370E-2 1.750000E+0 -5.124212E-2 -2.601719E-2 -9.528751E-2 1.850000E+0 -5.183373E-2 -2.624470E-2 -9.673592E-2 1.950000E+0 -5.238172E-2 -2.646099E-2 -9.805037E-2 2.050000E+0 -5.289482E-2 -2.666814E-2 -9.925454E-2 2.150000E+0 -5.337916E-2 -2.686762E-2 -1.003665E-1 2.250000E+0 -5.383925E-2 -2.706052E-2 -1.014001E-1 2.350000E+0 -5.427845E-2 -2.715478E-2 -1.023666E-1 2.450000E+0 -5.469938E-2 -2.733932E-2 -1.032747E-1 2.550000E+0 -5.510413E-2 -2.751907E-2 -1.041317E-1 2.650000E+0 -5.549440E-2 -2.769488E-2 -1.049436E-1 2.700000E+0 -5.568456E-2 -2.787247E-2 -1.057154E-1 2.800000E+0 -5.605571E-2 -2.810418E-2 -1.064516E-1 2.900000E+0 -5.641558E-2 -2.884806E-2 -1.071557E-1 3.000000E+0 -5.676595E-2 -3.682141E-2 -1.074968E-1 3.100000E+0 -5.712451E-2 -1.263613E-1 -1.081586E-1 3.200000E+0 -5.768046E-2 -4.876033E-1 -1.087955E-1 3.300000E+0 -5.911152E-2 -1.042442E+0 -1.094099E-1 3.400000E+0 -6.347620E-2 -1.671006E+0 -1.100070E-1 3.500000E+0 -1.207482E-1 -2.333047E+0 -1.106795E-1 3.600000E+0 -4.584564E-1 -3.013517E+0 -1.122620E-1 3.700000E+0 -1.011495E+0 -3.705603E+0 -1.160335E-1 3.800000E+0 -1.634964E+0 -4.405548E+0 -1.211658E-1 3.900000E+0 -2.287963E+0 -5.111171E+0 -1.460609E-1 4.000000E+0 -2.956660E+0 -5.821080E+0 -4.417341E-1 4.100000E+0 -3.635077E+0 -6.534334E+0 -1.005001E+0 4.200000E+0 -4.319997E+0 -7.250270E+0 -1.638900E+0 4.300000E+0 -5.009582E+0 -7.968400E+0 -2.298963E+0 4.400000E+0 -5.702673E+0 -8.688359E+0 -2.972285E+0 4.500000E+0 -6.398490E+0 -9.409865E+0 -3.653552E+0 4.600000E+0 -7.096486E+0 -1.013270E+1 -4.340087E+0 4.700000E+0 -7.796262E+0 -1.085668E+1 -5.030364E+0 4.800000E+0 -8.497519E+0 -1.158166E+1 -5.723427E+0 4.900000E+0 -9.200027E+0 -1.230752E+1 -6.418651E+0 5.000000E+0 -9.903606E+0 -1.303418E+1 -7.115590E+0 5.100000E+0 -1.060811E+1 -1.376153E+1 -7.813928E+0 5.200000E+0 -1.131343E+1 -1.448952E+1 -8.513425E+0 5.300000E+0 -1.201945E+1 -1.521807E+1 -9.213901E+0 | [Pulldown] -2.650000E+0 -1.195774E+1 -1.264064E+1 -1.155297E+1 -2.550000E+0 -1.125203E+1 -1.191456E+1 -1.085052E+1 -2.450000E+0 -1.054706E+1 -1.118932E+1 -1.014868E+1 -2.350000E+0 -9.842903E+0 -1.046503E+1 -9.447538E+0 -2.250000E+0 -9.139696E+0 -9.741820E+0 -8.747198E+0 -2.150000E+0 -8.437583E+0 -9.019857E+0 -8.047794E+0 -2.050000E+0 -7.736750E+0 -8.299342E+0 -7.349497E+0 -1.950000E+0 -7.037436E+0 -7.580529E+0 -6.652525E+0 -1.850000E+0 -6.339949E+0 -6.863743E+0 -5.957170E+0 -1.750000E+0 -5.644704E+0 -6.149414E+0 -5.263830E+0 -1.650000E+0 -4.952272E+0 -5.438121E+0 -4.573076E+0 -1.550000E+0 -4.263470E+0 -4.730670E+0 -3.885738E+0 -1.450000E+0 -3.579524E+0 -4.028233E+0 -3.203136E+0 -1.350000E+0 -2.902389E+0 -3.332595E+0 -2.527508E+0 -1.250000E+0 -2.235535E+0 -2.646721E+0 -1.863114E+0 -1.150000E+0 -1.585516E+0 -1.975743E+0 -1.219589E+0 -1.050000E+0 -9.679040E-1 -1.330213E+0 -6.261385E-1 -9.500000E-1 -4.304739E-1 -7.356988E-1 -2.163011E-1 -8.500000E-1 -1.311826E-1 -2.688245E-1 -1.380771E-1 -7.500000E-1 -7.998556E-2 -7.378231E-2 -1.214583E-1 -6.500000E-1 -6.794751E-2 -4.291580E-2 -1.052700E-1 -5.500000E-1 -5.739889E-2 -3.493599E-2 -8.934631E-2 -4.500000E-1 -4.701405E-2 -2.831885E-2 -7.375860E-2 -3.500000E-1 -3.661027E-2 -2.181436E-2 -5.794872E-2 -2.500000E-1 -2.614150E-2 -1.538843E-2 -4.178767E-2 -1.500000E-1 -1.564762E-2 -9.083558E-3 -2.529198E-2 -5.000000E-2 -5.190245E-3 -2.964381E-3 -8.496115E-3 -8.881784E-16 -1.351552E-10 -1.314642E-10 -1.530001E-10 1.000000E-1 9.861947E-3 5.560353E-3 1.630606E-2 2.000000E-1 1.879129E-2 1.055170E-2 3.116522E-2 3.000000E-1 2.683099E-2 1.499830E-2 4.464011E-2 4.000000E-1 3.402207E-2 1.892339E-2 5.679137E-2 5.000000E-1 4.040303E-2 2.234914E-2 6.767592E-2 6.000000E-1 4.600925E-2 2.529672E-2 7.734479E-2 7.000000E-1 5.087207E-2 2.778651E-2 8.584017E-2 8.000000E-1 5.501791E-2 2.983892E-2 9.319202E-2 9.000000E-1 5.846868E-2 3.147715E-2 9.941593E-2 1.000000E+0 6.124704E-2 3.273336E-2 1.045189E-1 1.100000E+0 6.339173E-2 3.365753E-2 1.085245E-1 1.200000E+0 6.497851E-2 3.431892E-2 1.115194E-1 1.300000E+0 6.612228E-2 3.479226E-2 1.136767E-1 1.400000E+0 6.694805E-2 3.514011E-2 1.152151E-1 1.500000E+0 6.755974E-2 3.540638E-2 1.163314E-1 1.600000E+0 6.803031E-2 3.561923E-2 1.171696E-1 1.700000E+0 6.840706E-2 3.579626E-2 1.178242E-1 1.800000E+0 6.872001E-2 3.594856E-2 1.183551E-1 1.900000E+0 6.898836E-2 3.608325E-2 1.188004E-1 2.000000E+0 6.922463E-2 3.620504E-2 1.191847E-1 2.100000E+0 6.943723E-2 3.631717E-2 1.195244E-1 2.200000E+0 6.963195E-2 3.642188E-2 1.198307E-1 2.300000E+0 6.981289E-2 3.652080E-2 1.201114E-1 2.400000E+0 6.998300E-2 3.661511E-2 1.203721E-1 2.500000E+0 7.014449E-2 3.670571E-2 1.206170E-1 2.600000E+0 7.029902E-2 3.679338E-2 1.208492E-1 2.700000E+0 7.044790E-2 3.688098E-2 1.210711E-1 2.800000E+0 7.059219E-2 3.701765E-2 1.212848E-1 2.900000E+0 7.073276E-2 3.748145E-2 1.214919E-1 3.000000E+0 7.087039E-2 3.829681E-2 1.216937E-1 3.100000E+0 7.100583E-2 3.926097E-2 1.218917E-1 3.200000E+0 7.114331E-2 4.029496E-2 1.220870E-1 3.300000E+0 7.140762E-2 4.136596E-2 1.222809E-1 3.400000E+0 7.237537E-2 4.245647E-2 1.224744E-1 3.500000E+0 7.382787E-2 4.355574E-2 1.226689E-1 3.600000E+0 7.543935E-2 4.465577E-2 1.228656E-1 3.700000E+0 7.711597E-2 4.574965E-2 1.230757E-1 3.800000E+0 7.882326E-2 4.683084E-2 1.236973E-1 3.900000E+0 8.054471E-2 4.789265E-2 1.257956E-1 4.000000E+0 8.227068E-2 4.892777E-2 1.284276E-1 4.100000E+0 8.399471E-2 4.992769E-2 1.311800E-1 4.200000E+0 8.571194E-2 5.088202E-2 1.339649E-1 4.300000E+0 8.741837E-2 5.177730E-2 1.367538E-1 4.400000E+0 8.911039E-2 5.259518E-2 1.395350E-1 4.500000E+0 9.078439E-2 5.330876E-2 1.423038E-1 4.600000E+0 9.243652E-2 5.387491E-2 1.450586E-1 4.700000E+0 9.406231E-2 5.421400E-2 1.478001E-1 4.800000E+0 9.565622E-2 5.413721E-2 1.505296E-1 4.900000E+0 9.721102E-2 5.292098E-2 1.532497E-1 5.000000E+0 9.871679E-2 4.791364E-2 1.559631E-1 5.100000E+0 1.001592E-1 4.230991E-2 1.586730E-1 5.200000E+0 1.015165E-1 4.047227E-2 1.613823E-1 5.300000E+0 1.027526E-1 4.042224E-2 1.640939E-1 | [Ramp] dV/dt_r 1.136E+0/1.066E-9 7.248E-1/2.364E-9 1.490E+0/5.816E-10 dV/dt_f 1.275E+0/7.512E-10 8.521E-1/1.572E-9 1.581E+0/3.781E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.65 V_fixture_min=2.3 V_fixture_max=3.0 0.0 2.650000E+0 2.300000E+0 3.000000E+0 1.515152E-10 2.650114E+0 2.300167E+0 3.000070E+0 3.030303E-10 2.650051E+0 2.300108E+0 3.000016E+0 4.545455E-10 2.649953E+0 2.299999E+0 2.999942E+0 6.060606E-10 2.649919E+0 2.299942E+0 2.999924E+0 7.575758E-10 2.649962E+0 2.299972E+0 2.999947E+0 9.090909E-10 2.649900E+0 2.300002E+0 2.999886E+0 1.060606E-9 2.649807E+0 2.299997E+0 2.999807E+0 1.212121E-9 2.649714E+0 2.299871E+0 2.999704E+0 1.363636E-9 2.649593E+0 2.299721E+0 2.999595E+0 1.515152E-9 2.649410E+0 2.299569E+0 2.999475E+0 1.666667E-9 2.649151E+0 2.299361E+0 2.999212E+0 1.818182E-9 2.648865E+0 2.299075E+0 2.998935E+0 1.969697E-9 2.648579E+0 2.298808E+0 2.998688E+0 2.121212E-9 2.648381E+0 2.298540E+0 2.998667E+0 2.272727E-9 2.648162E+0 2.298272E+0 2.998725E+0 2.424242E-9 2.648136E+0 2.298120E+0 3.001179E+0 2.575758E-9 2.648055E+0 2.297993E+0 3.003338E+0 2.727273E-9 2.648867E+0 2.297865E+0 2.938355E+0 2.878788E-9 2.650973E+0 2.297530E+0 2.787202E+0 3.030303E-9 2.655999E+0 2.297475E+0 2.523813E+0 3.181818E-9 2.655776E+0 2.298084E+0 1.983986E+0 3.333333E-9 2.617816E+0 2.298925E+0 1.317999E+0 3.484848E-9 2.545478E+0 2.299724E+0 8.021327E-1 3.636364E-9 2.373891E+0 2.300768E+0 5.775628E-1 3.787879E-9 2.166520E+0 2.301837E+0 4.733577E-1 3.939394E-9 1.951401E+0 2.303077E+0 4.453109E-1 4.090909E-9 1.660591E+0 2.304787E+0 4.267523E-1 4.242424E-9 1.354219E+0 2.306464E+0 4.107352E-1 4.393939E-9 1.087157E+0 2.307724E+0 4.004250E-1 4.545455E-9 9.097728E-1 2.298786E+0 3.937098E-1 4.696970E-9 7.923105E-1 2.278147E+0 3.886938E-1 4.848485E-9 6.893939E-1 2.227198E+0 3.836779E-1 5.000000E-9 6.476011E-1 2.169867E+0 3.786619E-1 5.151515E-9 6.268667E-1 2.112535E+0 3.764843E-1 5.303030E-9 6.078563E-1 2.031079E+0 3.743068E-1 5.454545E-9 5.920337E-1 1.926903E+0 3.721292E-1 5.606061E-9 5.827639E-1 1.822727E+0 3.707615E-1 5.757576E-9 5.738735E-1 1.715152E+0 3.697410E-1 5.909091E-9 5.652276E-1 1.599884E+0 3.687205E-1 6.060606E-9 5.606433E-1 1.483781E+0 3.679214E-1 6.212121E-9 5.564081E-1 1.369692E+0 3.674546E-1 6.363636E-9 5.521729E-1 1.282282E+0 3.669877E-1 6.515152E-9 5.492148E-1 1.199739E+0 3.665447E-1 6.666667E-9 5.468645E-1 1.117196E+0 3.663168E-1 6.818182E-9 5.445142E-1 1.059917E+0 3.660888E-1 6.969697E-9 5.425919E-1 1.018455E+0 3.658608E-1 7.121212E-9 5.412785E-1 9.769932E-1 3.657313E-1 7.272727E-9 5.399916E-1 9.436461E-1 3.656264E-1 7.424242E-9 5.387801E-1 9.237112E-1 3.655215E-1 7.575758E-9 5.379971E-1 9.047906E-1 3.654412E-1 7.727273E-9 5.372478E-1 8.870956E-1 3.653855E-1 7.878788E-9 5.364985E-1 8.761634E-1 3.653297E-1 8.030303E-9 5.360089E-1 8.663205E-1 3.652805E-1 8.181818E-9 5.355937E-1 8.564776E-1 3.652575E-1 8.333333E-9 5.351784E-1 8.499176E-1 3.652345E-1 8.484848E-9 5.348448E-1 8.446660E-1 3.652114E-1 8.636364E-9 5.345943E-1 8.394144E-1 3.651951E-1 8.787879E-9 5.343458E-1 8.350710E-1 3.651794E-1 8.939394E-9 5.341233E-1 8.318653E-1 3.651638E-1 9.090909E-9 5.339837E-1 8.287014E-1 3.651547E-1 9.242424E-9 5.338498E-1 8.257814E-1 3.651500E-1 9.393939E-9 5.337158E-1 8.236687E-1 3.651453E-1 9.545455E-9 5.336257E-1 8.216664E-1 3.651397E-1 9.696970E-9 5.335417E-1 8.196642E-1 3.651322E-1 9.848485E-9 5.334577E-1 8.182129E-1 3.651246E-1 10.000000E-9 5.333975E-1 8.168868E-1 3.651170E-1 1.015152E-8 5.333548E-1 8.155607E-1 3.651166E-1 1.030303E-8 5.333121E-1 8.144369E-1 3.651162E-1 1.045455E-8 5.332735E-1 8.135036E-1 3.651158E-1 1.060606E-8 5.332435E-1 8.125703E-1 3.651154E-1 1.075758E-8 5.332139E-1 8.117202E-1 3.651149E-1 1.090909E-8 5.331851E-1 8.110584E-1 3.651144E-1 1.106061E-8 5.331688E-1 8.104170E-1 3.651146E-1 1.121212E-8 5.331536E-1 8.097855E-1 3.651161E-1 1.136364E-8 5.331384E-1 8.092860E-1 3.651176E-1 1.151515E-8 5.331236E-1 8.088104E-1 3.651186E-1 1.166667E-8 5.331089E-1 8.083349E-1 3.651154E-1 1.181818E-8 5.330943E-1 8.079521E-1 3.651121E-1 1.196970E-8 5.330840E-1 8.076274E-1 3.651089E-1 1.212121E-8 5.330801E-1 8.073026E-1 3.651101E-1 1.227273E-8 5.330764E-1 8.070050E-1 3.651124E-1 1.242424E-8 5.330730E-1 8.067521E-1 3.651147E-1 1.257576E-8 5.330716E-1 8.065026E-1 3.651144E-1 1.272727E-8 5.330704E-1 8.062645E-1 3.651116E-1 1.287879E-8 5.330691E-1 8.060891E-1 3.651088E-1 1.303030E-8 5.330717E-1 8.059239E-1 3.651070E-1 1.318182E-8 5.330753E-1 8.057587E-1 3.651093E-1 1.333333E-8 5.330790E-1 8.056170E-1 3.651116E-1 1.348485E-8 5.330775E-1 8.054848E-1 3.651139E-1 1.363636E-8 5.330709E-1 8.053525E-1 3.651118E-1 1.378788E-8 5.330642E-1 8.052416E-1 3.651092E-1 1.393939E-8 5.330602E-1 8.051575E-1 3.651067E-1 1.409091E-8 5.330648E-1 8.050744E-1 3.651069E-1 1.424242E-8 5.330700E-1 8.049938E-1 3.651091E-1 1.439394E-8 5.330753E-1 8.049215E-1 3.651113E-1 1.454545E-8 5.330706E-1 8.048503E-1 3.651121E-1 1.469697E-8 5.330645E-1 8.047792E-1 3.651097E-1 1.484848E-8 5.330585E-1 8.047329E-1 3.651074E-1 1.500000E-8 5.330718E-1 8.046924E-1 3.651051E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 1.867555E+0 1.191780E+0 2.457928E+0 1.515152E-10 1.867599E+0 1.191835E+0 2.457950E+0 3.030303E-10 1.867455E+0 1.191580E+0 2.457877E+0 4.545455E-10 1.867275E+0 1.191258E+0 2.457794E+0 6.060606E-10 1.867194E+0 1.191042E+0 2.457777E+0 7.575758E-10 1.867261E+0 1.191007E+0 2.457838E+0 9.090909E-10 1.867366E+0 1.190972E+0 2.457877E+0 1.060606E-9 1.867495E+0 1.190994E+0 2.458015E+0 1.212121E-9 1.867623E+0 1.191204E+0 2.458284E+0 1.363636E-9 1.867911E+0 1.191452E+0 2.458577E+0 1.515152E-9 1.868608E+0 1.191731E+0 2.458885E+0 1.666667E-9 1.869945E+0 1.192494E+0 2.459448E+0 1.818182E-9 1.871506E+0 1.193958E+0 2.460385E+0 1.969697E-9 1.873067E+0 1.196620E+0 2.461176E+0 2.121212E-9 1.875169E+0 1.199282E+0 2.461029E+0 2.272727E-9 1.877393E+0 1.201943E+0 2.458997E+0 2.424242E-9 1.878096E+0 1.206217E+0 2.451633E+0 2.575758E-9 1.876084E+0 1.210845E+0 2.419921E+0 2.727273E-9 1.869512E+0 1.215473E+0 2.212780E+0 2.878788E-9 1.855483E+0 1.220090E+0 1.722908E+0 3.030303E-9 1.823141E+0 1.224188E+0 9.476802E-1 3.181818E-9 1.734675E+0 1.225126E+0 3.193071E-1 3.333333E-9 1.515318E+0 1.222604E+0 1.291972E-1 3.484848E-9 1.193707E+0 1.211811E+0 4.333686E-2 3.636364E-9 8.042015E-1 1.194474E+0 1.701975E-2 3.787879E-9 4.457383E-1 1.176604E+0 1.015989E-2 3.939394E-9 2.316491E-1 1.146726E+0 6.581422E-3 4.090909E-9 1.278345E-1 1.107179E+0 3.002955E-3 4.242424E-9 6.103544E-2 1.055967E+0 3.073782E-3 4.393939E-9 2.751525E-2 9.862148E-1 2.718983E-3 4.545455E-9 1.679991E-2 8.784746E-1 2.253856E-3 4.696970E-9 1.175975E-2 7.693005E-1 1.788136E-3 4.848485E-9 7.428315E-3 6.571840E-1 1.358231E-3 5.000000E-9 3.096881E-3 5.327461E-1 1.078295E-3 5.151515E-9 3.310350E-3 4.051818E-1 8.364122E-4 5.303030E-9 3.391329E-3 2.781695E-1 5.962662E-4 5.454545E-9 2.990816E-3 1.898722E-1 4.725030E-4 5.606061E-9 2.590303E-3 1.333522E-1 4.043255E-4 5.757576E-9 2.197778E-3 1.029402E-1 3.361480E-4 5.909091E-9 1.863693E-3 7.252821E-2 2.738754E-4 6.060606E-9 1.547267E-3 4.211619E-2 2.208387E-4 6.212121E-9 1.234814E-3 2.626689E-2 1.678020E-4 6.363636E-9 1.030656E-3 1.835594E-2 1.245058E-4 6.515152E-9 9.129353E-4 1.385218E-2 1.122869E-4 6.666667E-9 7.952145E-4 9.896145E-3 1.056340E-4 6.818182E-9 6.797720E-4 6.164485E-3 9.834474E-5 6.969697E-9 5.700453E-4 4.938351E-3 8.394964E-5 7.121212E-9 4.603187E-4 4.721906E-3 6.669098E-5 7.272727E-9 3.606461E-4 4.505461E-3 4.943232E-5 7.424242E-9 3.233922E-4 4.069739E-3 4.161484E-5 7.575758E-9 2.974491E-4 3.405790E-3 4.362388E-5 7.727273E-9 2.708194E-4 2.741841E-3 4.563292E-5 7.878788E-9 2.351112E-4 2.245669E-3 4.495592E-5 8.030303E-9 1.939100E-4 2.181844E-3 3.735719E-5 8.181818E-9 1.527089E-4 2.163190E-3 2.903529E-5 8.333333E-9 1.261973E-4 2.115612E-3 2.192048E-5 8.484848E-9 1.231506E-4 1.891858E-3 2.215797E-5 8.636364E-9 1.201039E-4 1.610256E-3 2.480964E-5 8.787879E-9 1.149792E-4 1.328654E-3 2.746132E-5 8.939394E-9 9.846170E-5 1.192969E-3 2.541339E-5 9.090909E-9 8.108433E-5 1.158683E-3 2.009965E-5 9.242424E-9 6.502491E-5 1.124397E-3 1.478590E-5 9.393939E-9 6.110948E-5 1.060192E-3 1.199532E-5 9.545455E-9 6.256000E-5 9.313233E-4 1.465801E-5 9.696970E-9 6.401052E-5 8.005240E-4 1.748348E-5 9.848485E-9 6.065960E-5 6.854456E-4 1.909179E-5 10.000000E-9 5.221024E-5 6.361981E-4 1.560322E-5 1.015152E-8 4.376088E-5 6.036539E-4 1.082142E-5 1.030303E-8 3.717271E-5 5.708605E-4 6.121767E-6 1.045455E-8 3.878385E-5 5.213638E-4 6.926735E-6 1.060606E-8 4.039498E-5 4.638895E-4 1.036077E-5 1.075758E-8 4.143649E-5 4.064151E-4 1.379481E-5 1.090909E-8 3.831068E-5 3.614676E-4 1.408323E-5 1.106061E-8 3.392569E-5 3.361133E-4 9.451582E-6 1.121212E-8 2.964001E-5 3.107591E-4 4.819932E-6 1.136364E-8 2.806068E-5 2.860827E-4 1.909118E-6 1.151515E-8 2.864145E-5 2.635693E-4 4.488590E-6 1.166667E-8 2.922222E-5 2.414433E-4 8.051397E-6 1.181818E-8 2.859832E-5 2.194895E-4 1.116222E-5 1.196970E-8 2.495219E-5 1.994588E-4 9.225895E-6 1.212121E-8 2.130606E-5 1.802031E-4 5.255644E-6 1.227273E-8 1.832197E-5 1.609474E-4 1.285394E-6 1.242424E-8 1.944802E-5 1.482565E-4 8.800876E-7 1.257576E-8 2.131887E-5 1.423984E-4 4.185234E-6 1.272727E-8 2.297664E-5 1.365403E-4 7.490380E-6 1.287879E-8 2.181717E-5 1.284524E-4 8.968158E-6 1.303030E-8 1.895314E-5 1.146180E-4 5.736950E-6 1.318182E-8 1.608911E-5 1.001834E-4 2.013759E-6 1.333333E-8 1.505666E-5 8.744172E-5 -9.450706E-7 1.348485E-8 1.694997E-5 8.501217E-5 7.517638E-7 1.363636E-8 1.884328E-5 8.596867E-5 3.977324E-6 1.378788E-8 2.005259E-5 8.692518E-5 7.202883E-6 1.393939E-8 1.751173E-5 8.077241E-5 6.488445E-6 1.409091E-8 1.468785E-5 6.967929E-5 3.036042E-6 1.424242E-8 1.217997E-5 5.858616E-5 -4.163610E-7 1.439394E-8 1.258389E-5 5.204132E-5 -1.834765E-6 1.454545E-8 1.427442E-5 5.532663E-5 1.142893E-6 1.469697E-8 1.596495E-5 5.890538E-5 4.251777E-6 1.484848E-8 1.471912E-5 5.747677E-5 5.282228E-6 1.500000E-8 1.035532E-5 3.507985E-5 -2.390754E-6 | [Rising Waveform] R_fixture=50 V_fixture=2.65 V_fixture_min=2.3 V_fixture_max=3.0 0.0 5.330375E-1 8.042031E-1 3.651051E-1 1.515152E-10 5.330249E-1 8.041704E-1 3.651034E-1 3.030303E-10 5.330423E-1 8.042326E-1 3.651182E-1 4.545455E-10 5.330620E-1 8.043129E-1 3.651212E-1 6.060606E-10 5.330734E-1 8.043770E-1 3.651215E-1 7.575758E-10 5.330725E-1 8.044195E-1 3.651209E-1 9.090909E-10 5.330698E-1 8.044518E-1 3.651173E-1 1.060606E-9 5.330658E-1 8.044779E-1 3.651131E-1 1.212121E-9 5.330617E-1 8.045040E-1 3.651081E-1 1.363636E-9 5.330539E-1 8.044836E-1 3.650827E-1 1.515152E-9 5.329676E-1 8.043989E-1 3.649824E-1 1.666667E-9 5.326346E-1 8.043143E-1 3.647266E-1 1.818182E-9 5.322149E-1 8.041860E-1 3.644707E-1 1.969697E-9 5.317952E-1 8.036080E-1 3.642148E-1 2.121212E-9 5.312866E-1 8.024156E-1 3.641969E-1 2.272727E-9 5.306777E-1 8.007677E-1 3.681603E-1 2.424242E-9 5.300689E-1 7.991198E-1 3.779760E-1 2.575758E-9 5.301469E-1 7.971122E-1 4.035727E-1 2.727273E-9 5.353282E-1 7.941407E-1 4.923573E-1 2.878788E-9 5.510037E-1 7.910542E-1 7.208295E-1 3.030303E-9 5.760073E-1 7.877831E-1 1.057578E+0 3.181818E-9 6.637487E-1 7.847559E-1 1.679877E+0 3.333333E-9 8.484744E-1 7.855999E-1 2.293602E+0 3.484848E-9 1.041624E+0 7.963658E-1 2.735143E+0 3.636364E-9 1.343358E+0 8.249167E-1 2.902809E+0 3.787879E-9 1.728050E+0 8.786979E-1 2.957264E+0 3.939394E-9 2.067628E+0 9.324792E-1 2.967773E+0 4.090909E-9 2.305854E+0 9.862604E-1 2.976077E+0 4.242424E-9 2.456553E+0 1.115199E+0 2.983220E+0 4.393939E-9 2.567289E+0 1.248934E+0 2.987055E+0 4.545455E-9 2.591565E+0 1.382670E+0 2.990102E+0 4.696970E-9 2.605957E+0 1.543393E+0 2.993124E+0 4.848485E-9 2.617650E+0 1.704668E+0 2.994607E+0 5.000000E-9 2.623194E+0 1.836158E+0 2.995989E+0 5.151515E-9 2.627342E+0 1.960549E+0 2.997371E+0 5.303030E-9 2.631008E+0 2.084347E+0 2.998148E+0 5.454545E-9 2.634674E+0 2.166561E+0 2.998583E+0 5.606061E-9 2.637680E+0 2.215214E+0 2.999018E+0 5.757576E-9 2.639560E+0 2.243148E+0 2.999346E+0 5.909091E-9 2.641440E+0 2.262051E+0 2.999487E+0 6.060606E-9 2.643163E+0 2.266827E+0 2.999623E+0 6.212121E-9 2.644360E+0 2.271602E+0 2.999752E+0 6.363636E-9 2.645454E+0 2.275473E+0 2.999797E+0 6.515152E-9 2.646517E+0 2.276458E+0 2.999838E+0 6.666667E-9 2.647167E+0 2.276925E+0 2.999880E+0 6.818182E-9 2.647643E+0 2.277453E+0 2.999902E+0 6.969697E-9 2.648120E+0 2.278652E+0 2.999919E+0 7.121212E-9 2.648498E+0 2.280122E+0 2.999935E+0 7.272727E-9 2.648764E+0 2.281592E+0 2.999946E+0 7.424242E-9 2.649031E+0 2.282977E+0 2.999953E+0 7.575758E-9 2.649256E+0 2.284274E+0 2.999959E+0 7.727273E-9 2.649370E+0 2.285571E+0 2.999964E+0 7.878788E-9 2.649470E+0 2.286821E+0 2.999968E+0 8.030303E-9 2.649568E+0 2.287953E+0 2.999972E+0 8.181818E-9 2.649640E+0 2.289073E+0 2.999976E+0 8.333333E-9 2.649704E+0 2.290165E+0 2.999978E+0 8.484848E-9 2.649767E+0 2.291090E+0 2.999979E+0 8.636364E-9 2.649807E+0 2.291961E+0 2.999981E+0 8.787879E-9 2.649828E+0 2.292831E+0 2.999982E+0 8.939394E-9 2.649850E+0 2.293554E+0 2.999984E+0 9.090909E-9 2.649870E+0 2.294174E+0 2.999985E+0 9.242424E-9 2.649888E+0 2.294793E+0 2.999987E+0 9.393939E-9 2.649905E+0 2.295368E+0 2.999988E+0 9.545455E-9 2.649921E+0 2.295847E+0 2.999990E+0 9.696970E-9 2.649929E+0 2.296322E+0 2.999991E+0 9.848485E-9 2.649936E+0 2.296769E+0 2.999992E+0 10.000000E-9 2.649942E+0 2.297094E+0 2.999992E+0 1.015152E-8 2.649947E+0 2.297388E+0 2.999992E+0 1.030303E-8 2.649951E+0 2.297681E+0 2.999992E+0 1.045455E-8 2.649956E+0 2.297936E+0 2.999993E+0 1.060606E-8 2.649960E+0 2.298172E+0 2.999993E+0 1.075758E-8 2.649962E+0 2.298408E+0 2.999994E+0 1.090909E-8 2.649965E+0 2.298600E+0 2.999994E+0 1.106061E-8 2.649968E+0 2.298725E+0 2.999994E+0 1.121212E-8 2.649969E+0 2.298850E+0 2.999995E+0 1.136364E-8 2.649971E+0 2.298973E+0 2.999995E+0 1.151515E-8 2.649972E+0 2.299090E+0 2.999995E+0 1.166667E-8 2.649974E+0 2.299206E+0 2.999995E+0 1.181818E-8 2.649976E+0 2.299318E+0 2.999995E+0 1.196970E-8 2.649978E+0 2.299384E+0 2.999995E+0 1.212121E-8 2.649979E+0 2.299431E+0 2.999995E+0 1.227273E-8 2.649979E+0 2.299478E+0 2.999996E+0 1.242424E-8 2.649979E+0 2.299532E+0 2.999996E+0 1.257576E-8 2.649980E+0 2.299592E+0 2.999997E+0 1.272727E-8 2.649983E+0 2.299653E+0 2.999997E+0 1.287879E-8 2.649986E+0 2.299701E+0 2.999996E+0 1.303030E-8 2.649989E+0 2.299718E+0 2.999996E+0 1.318182E-8 2.649988E+0 2.299731E+0 2.999995E+0 1.333333E-8 2.649985E+0 2.299747E+0 2.999996E+0 1.348485E-8 2.649983E+0 2.299777E+0 2.999997E+0 1.363636E-8 2.649984E+0 2.299812E+0 2.999997E+0 1.378788E-8 2.649988E+0 2.299847E+0 2.999998E+0 1.393939E-8 2.649992E+0 2.299861E+0 2.999998E+0 1.409091E-8 2.649994E+0 2.299861E+0 2.999998E+0 1.424242E-8 2.649990E+0 2.299861E+0 2.999999E+0 1.439394E-8 2.649986E+0 2.299867E+0 2.999999E+0 1.454545E-8 2.649984E+0 2.299888E+0 3.000000E+0 1.469697E-8 2.649987E+0 2.299909E+0 3.000001E+0 1.484848E-8 2.649991E+0 2.299923E+0 3.000000E+0 1.500000E-8 2.649995E+0 2.299905E+0 2.999998E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 1.515152E-10 -1.267631E-5 -2.738952E-5 -4.975629E-6 3.030303E-10 -5.324642E-6 -1.913758E-5 1.063825E-6 4.545455E-10 3.208753E-6 -5.533221E-6 2.587177E-6 6.060606E-10 5.700347E-6 -3.222442E-6 3.365753E-6 7.575758E-10 2.388074E-6 -6.948740E-6 8.384947E-6 9.090909E-10 1.340953E-5 -2.964177E-6 2.835790E-5 1.060606E-9 2.840913E-5 -6.773549E-7 5.145551E-5 1.212121E-9 4.340873E-5 1.609467E-6 7.674124E-5 1.363636E-9 8.675092E-5 3.883721E-5 1.383814E-4 1.515152E-9 1.787808E-4 1.243167E-4 2.222183E-4 1.666667E-9 3.229082E-4 2.097962E-4 3.807076E-4 1.818182E-9 4.871114E-4 3.080121E-4 5.391970E-4 1.969697E-9 6.513147E-4 4.981771E-4 6.976863E-4 2.121212E-9 7.390797E-4 6.882389E-4 4.055937E-4 2.272727E-9 7.406482E-4 8.808433E-4 -1.483615E-3 2.424242E-9 7.422168E-4 1.073448E-3 -4.415771E-3 2.575758E-9 4.200256E-4 1.251036E-3 -7.858571E-3 2.727273E-9 -1.118836E-3 1.388381E-3 -1.267489E-2 2.878788E-9 -3.509503E-3 1.520921E-3 -1.837068E-2 3.030303E-9 -6.225650E-3 1.568657E-3 -2.378783E-2 3.181818E-9 -9.881623E-3 9.678178E-4 -2.082788E-2 3.333333E-9 -1.438966E-2 -3.285519E-4 7.571923E-2 3.484848E-9 -1.896810E-2 -1.817672E-3 3.228846E-1 3.636364E-9 -2.195580E-2 -3.331871E-3 7.137327E-1 3.787879E-9 -2.409136E-2 -4.847049E-3 1.174299E+0 3.939394E-9 -2.592472E-2 -6.759134E-3 1.603737E+0 4.090909E-9 -7.369798E-3 -8.978795E-3 1.898683E+0 4.242424E-9 2.803594E-2 -1.075268E-2 2.142211E+0 4.393939E-9 1.061797E-1 -1.249708E-2 2.290965E+0 4.545455E-9 2.351393E-1 -1.424147E-2 2.339064E+0 4.696970E-9 3.917637E-1 -1.553534E-2 2.373613E+0 4.848485E-9 5.516710E-1 -1.658416E-2 2.402926E+0 5.000000E-9 7.337258E-1 -1.785645E-2 2.417562E+0 5.151515E-9 9.151225E-1 -1.918817E-2 2.427660E+0 5.303030E-9 1.076944E+0 -2.051880E-2 2.436464E+0 5.454545E-9 1.234844E+0 -2.172156E-2 2.441159E+0 5.606061E-9 1.391578E+0 -2.233829E-2 2.445282E+0 5.757576E-9 1.509341E+0 -1.948790E-2 2.449406E+0 5.909091E-9 1.595681E+0 -1.397370E-2 2.451849E+0 6.060606E-9 1.647510E+0 -4.293000E-3 2.453154E+0 6.212121E-9 1.699339E+0 5.387697E-3 2.454459E+0 6.363636E-9 1.750249E+0 1.900493E-2 2.455467E+0 6.515152E-9 1.774939E+0 4.518159E-2 2.455940E+0 6.666667E-9 1.791749E+0 7.360771E-2 2.456374E+0 6.818182E-9 1.808495E+0 1.032606E-1 2.456781E+0 6.969697E-9 1.821101E+0 1.466123E-1 2.456967E+0 7.121212E-9 1.829397E+0 1.954844E-1 2.457127E+0 7.272727E-9 1.837693E+0 2.443565E-1 2.457286E+0 7.424242E-9 1.844943E+0 2.974323E-1 2.457376E+0 7.575758E-9 1.848045E+0 3.548833E-1 2.457437E+0 7.727273E-9 1.851148E+0 4.123344E-1 2.457498E+0 7.878788E-9 1.854214E+0 4.689861E-1 2.457548E+0 8.030303E-9 1.856374E+0 5.235777E-1 2.457583E+0 8.181818E-9 1.858392E+0 5.779541E-1 2.457618E+0 8.333333E-9 1.860391E+0 6.313826E-1 2.457649E+0 8.484848E-9 1.861607E+0 6.790380E-1 2.457668E+0 8.636364E-9 1.862260E+0 7.247977E-1 2.457685E+0 8.787879E-9 1.862912E+0 7.705573E-1 2.457703E+0 8.939394E-9 1.863544E+0 8.104538E-1 2.457716E+0 9.090909E-9 1.864128E+0 8.462758E-1 2.457728E+0 9.242424E-9 1.864712E+0 8.820977E-1 2.457741E+0 9.393939E-9 1.865278E+0 9.150025E-1 2.457755E+0 9.545455E-9 1.865426E+0 9.416022E-1 2.457770E+0 9.696970E-9 1.865557E+0 9.680137E-1 2.457785E+0 9.848485E-9 1.865689E+0 9.931881E-1 2.457797E+0 10.000000E-9 1.865870E+0 1.013182E+0 2.457799E+0 1.015152E-8 1.866076E+0 1.031862E+0 2.457801E+0 1.030303E-8 1.866281E+0 1.050483E+0 2.457802E+0 1.045455E-8 1.866415E+0 1.065222E+0 2.457806E+0 1.060606E-8 1.866442E+0 1.078106E+0 2.457810E+0 1.075758E-8 1.866469E+0 1.090989E+0 2.457814E+0 1.090909E-8 1.866503E+0 1.102280E+0 2.457815E+0 1.106061E-8 1.866593E+0 1.111080E+0 2.457814E+0 1.121212E-8 1.866682E+0 1.119879E+0 2.457813E+0 1.136364E-8 1.866770E+0 1.128079E+0 2.457816E+0 1.151515E-8 1.866797E+0 1.134369E+0 2.457829E+0 1.166667E-8 1.866806E+0 1.140317E+0 2.457843E+0 1.181818E-8 1.866815E+0 1.146150E+0 2.457856E+0 1.196970E-8 1.866844E+0 1.150701E+0 2.457856E+0 1.212121E-8 1.866892E+0 1.154736E+0 2.457855E+0 1.227273E-8 1.866940E+0 1.158770E+0 2.457853E+0 1.242424E-8 1.866979E+0 1.162158E+0 2.457853E+0 1.257576E-8 1.866982E+0 1.164875E+0 2.457853E+0 1.272727E-8 1.866985E+0 1.167591E+0 2.457853E+0 1.287879E-8 1.866990E+0 1.170086E+0 2.457853E+0 1.303030E-8 1.867017E+0 1.172011E+0 2.457855E+0 1.318182E-8 1.867049E+0 1.173875E+0 2.457856E+0 1.333333E-8 1.867080E+0 1.175673E+0 2.457857E+0 1.348485E-8 1.867096E+0 1.177068E+0 2.457857E+0 1.363636E-8 1.867101E+0 1.178329E+0 2.457857E+0 1.378788E-8 1.867106E+0 1.179591E+0 2.457857E+0 1.393939E-8 1.867117E+0 1.180629E+0 2.457858E+0 1.409091E-8 1.867140E+0 1.181512E+0 2.457858E+0 1.424242E-8 1.867162E+0 1.182395E+0 2.457859E+0 1.439394E-8 1.867183E+0 1.183191E+0 2.457859E+0 1.454545E-8 1.867176E+0 1.183798E+0 2.457860E+0 1.469697E-8 1.867168E+0 1.184400E+0 2.457860E+0 1.484848E-8 1.867161E+0 1.184984E+0 2.457860E+0 1.500000E-8 1.867180E+0 1.185494E+0 2.457857E+0 | |[End data_o | |====================================================================== [End]