|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ10 | TinyLogic(tm) UHS 3-Input NAND Gate | 6 Lead SC70 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz10p6x_165.ibs | [File Rev] 1.0 | [Date] 11-May-01 3:38:37 PM | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SZ10 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 32m 1.10n 0.13p 2 gnd GND 30m 0.9n 0.13p 3 b data_i 32m 0.91n 0.13p 4 y data_o 32m 0.91n 0.13p 5 vcc POWER 30m 0.9n 0.13p 6 c data_i 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=1.5 Vinl=.5 C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 2 1.65 2.3 | [GND Clamp] -2.000000E+0 -7.718775E-1 -8.153396E-1 -7.281687E-1 -1.900000E+0 -7.034917E-1 -7.469705E-1 -6.597151E-1 -1.800000E+0 -6.352803E-1 -6.787789E-1 -5.914595E-1 -1.700000E+0 -5.672829E-1 -6.108006E-1 -5.234354E-1 -1.600000E+0 -4.995528E-1 -5.430836E-1 -4.556878E-1 -1.500000E+0 -4.321635E-1 -4.756936E-1 -3.882850E-1 -1.400000E+0 -3.652206E-1 -4.087238E-1 -3.213362E-1 -1.300000E+0 -2.988852E-1 -3.423127E-1 -2.550279E-1 -1.200000E+0 -2.334303E-1 -2.766816E-1 -1.897100E-1 -1.100000E+0 -1.693466E-1 -2.121954E-1 -1.261428E-1 -1.000000E+0 -1.077162E-1 -1.495543E-1 -6.645495E-2 -9.000000E-1 -5.151016E-2 -9.029314E-2 -1.977938E-2 -8.000000E-1 -1.150989E-2 -3.859977E-2 -7.542889E-3 -7.000000E-1 -1.910474E-3 -6.802355E-3 -4.386667E-3 -6.000000E-1 -6.600065E-4 -5.115736E-4 -1.297440E-3 -5.000000E-1 -8.961710E-5 -6.589334E-5 -1.375453E-4 -4.000000E-1 -5.702682E-6 -7.089078E-6 -5.109884E-6 -3.000000E-1 -2.212633E-7 -4.822724E-7 -8.597815E-8 -2.000000E-1 -6.137095E-9 -2.467784E-8 -9.528702E-10 -1.000000E-1 -1.307409E-10 -9.795236E-10 -1.052784E-11 0.0 -3.429661E-12 -2.093110E-11 -2.333575E-12 1.000000E-1 -7.135820E-13 1.034388E-11 -1.717001E-12 2.000000E-1 3.141931E-14 1.323822E-11 -1.145722E-12 3.000000E-1 6.782353E-13 1.452294E-11 -5.750400E-13 4.000000E-1 1.343370E-12 1.582567E-11 -4.884981E-15 5.000000E-1 2.005729E-12 1.696388E-11 5.651035E-13 6.000000E-1 2.610800E-12 1.802580E-11 1.249223E-12 7.000000E-1 3.328449E-12 1.924794E-11 1.705747E-12 8.000000E-1 3.932188E-12 2.046507E-11 2.276290E-12 9.000000E-1 4.649392E-12 2.156519E-11 2.732481E-12 1.000000E+0 5.252465E-12 2.254930E-11 3.416378E-12 1.100000E+0 5.969003E-12 2.364575E-11 3.758993E-12 1.200000E+0 6.459056E-12 2.496936E-11 4.784617E-12 1.300000E+0 7.176260E-12 2.595146E-11 5.354606E-12 1.400000E+0 7.893020E-12 2.715983E-11 5.697443E-12 1.500000E+0 8.609335E-12 2.813993E-11 6.040279E-12 1.600000E+0 9.098500E-12 2.911960E-11 6.837198E-12 1.700000E+0 9.588330E-12 3.032818E-11 7.180256E-12 1.800000E+0 1.053202E-11 3.153566E-11 7.750689E-12 1.900000E+0 1.102185E-11 3.251577E-11 8.776091E-12 2.000000E+0 1.173861E-11 3.372325E-11 9.118484E-12 | [POWER Clamp] 0.0 1.173861E-11 2.995182E-11 1.105693E-11 -1.000000E-1 1.268363E-11 3.093303E-11 1.185541E-11 -2.000000E-1 1.317169E-11 3.214051E-11 1.265121E-11 -3.000000E-1 1.320677E-11 3.312106E-11 1.299494E-11 -4.000000E-1 1.415135E-11 3.432765E-11 1.288258E-11 -5.000000E-1 1.509504E-11 3.553513E-11 1.368017E-11 -6.000000E-1 1.558664E-11 3.697131E-11 1.402345E-11 -7.000000E-1 1.653122E-11 3.772582E-11 1.436584E-11 -8.000000E-1 1.702016E-11 3.893463E-11 1.561817E-11 -9.000000E-1 1.751088E-11 3.968914E-11 1.550671E-11 -1.000000E+0 1.845546E-11 4.135625E-11 1.630385E-11 -1.100000E+0 1.849143E-11 4.211342E-11 1.664624E-11 -1.200000E+0 1.943645E-11 4.332890E-11 1.744294E-11 -1.300000E+0 1.992939E-11 4.454615E-11 1.778666E-11 -1.400000E+0 2.042055E-11 4.576473E-11 1.903810E-11 -1.500000E+0 2.182254E-11 4.653211E-11 1.983835E-11 -1.600000E+0 2.231548E-11 4.775824E-11 2.017853E-11 -1.700000E+0 2.281020E-11 4.944667E-11 2.052314E-11 -1.800000E+0 2.330669E-11 5.068390E-11 2.177725E-11 -1.900000E+0 2.425615E-11 5.147260E-11 2.211742E-11 -2.000000E+0 2.475442E-11 5.272671E-11 2.246203E-11 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting Vref=0 Vmeas=1.0 Rref=500 Cref=50p C_comp 4p 4p 4p | [Temperature Range] 25 85 -40 | [Voltage Range] 2 1.65 2.3 | [Pullup] -2.000000E+0 1.216769E-1 1.813550E-3 1.965026E-1 -1.900000E+0 1.202743E-1 2.401336E-2 1.892334E-1 -1.800000E+0 1.162745E-1 6.538440E-2 1.799300E-1 -1.700000E+0 1.103787E-1 6.649499E-2 1.693912E-1 -1.600000E+0 1.032761E-1 6.416447E-2 1.585779E-1 -1.500000E+0 9.581416E-2 6.005568E-2 1.477382E-1 -1.400000E+0 8.835307E-2 5.528768E-2 1.368955E-1 -1.300000E+0 8.095595E-2 5.043135E-2 1.260528E-1 -1.200000E+0 7.363519E-2 4.562952E-2 1.152139E-1 -1.100000E+0 6.639904E-2 4.091436E-2 1.043864E-1 -1.000000E+0 5.925733E-2 3.630030E-2 9.359064E-2 -9.000000E-1 5.222557E-2 3.179969E-2 8.289127E-2 -8.000000E-1 4.533653E-2 2.742777E-2 7.258755E-2 -7.000000E-1 3.868446E-2 2.320627E-2 6.318014E-2 -6.000000E-1 3.250573E-2 1.916724E-2 5.397444E-2 -5.000000E-1 2.666416E-2 1.538370E-2 4.479747E-2 -4.000000E-1 2.096335E-2 1.188344E-2 3.565886E-2 -3.000000E-1 1.541139E-2 8.577251E-3 2.657723E-2 -2.000000E-1 1.003818E-2 5.467556E-3 1.757948E-2 -1.000000E-1 4.883598E-3 2.591529E-3 8.703221E-3 0.0 5.253842E-11 8.488726E-11 7.078738E-11 1.000000E-1 -4.451083E-3 -2.218783E-3 -8.179050E-3 2.000000E-1 -8.352942E-3 -4.023363E-3 -1.553355E-2 3.000000E-1 -1.171105E-2 -5.427822E-3 -2.207640E-2 4.000000E-1 -1.453567E-2 -6.461132E-3 -2.782340E-2 5.000000E-1 -1.684545E-2 -7.175408E-3 -3.279528E-2 6.000000E-1 -1.867315E-2 -7.646413E-3 -3.702111E-2 7.000000E-1 -2.007203E-2 -7.956627E-3 -4.054344E-2 8.000000E-1 -2.111775E-2 -8.172313E-3 -4.342447E-2 9.000000E-1 -2.189897E-2 -8.335278E-3 -4.574974E-2 1.000000E+0 -2.249879E-2 -8.468509E-3 -4.762302E-2 1.100000E+0 -2.298080E-2 -8.584100E-3 -4.915091E-2 1.200000E+0 -2.338693E-2 -8.688507E-3 -5.042568E-2 1.300000E+0 -2.374281E-2 -8.785332E-3 -5.151698E-2 1.400000E+0 -2.406378E-2 -8.876697E-3 -5.247329E-2 1.500000E+0 -2.435923E-2 -8.963921E-3 -5.332742E-2 1.600000E+0 -2.463510E-2 -9.047875E-3 -5.410178E-2 1.700000E+0 -2.489534E-2 -9.129157E-3 -5.481208E-2 1.800000E+0 -2.514272E-2 -9.208206E-3 -5.546977E-2 1.900000E+0 -2.537925E-2 -9.285433E-3 -5.608342E-2 2.000000E+0 -2.560646E-2 -9.362559E-3 -5.665967E-2 2.100000E+0 -2.582552E-2 -9.457304E-3 -5.720376E-2 2.200000E+0 -2.603740E-2 -9.717644E-3 -5.771994E-2 2.300000E+0 -2.624305E-2 -1.181623E-2 -5.821168E-2 2.400000E+0 -2.644714E-2 -4.055468E-2 -5.868188E-2 2.500000E+0 -2.671155E-2 -2.518175E-1 -5.913298E-2 2.600000E+0 -2.747290E-2 -7.321956E-1 -5.956711E-2 2.700000E+0 -2.953898E-2 -1.331944E+0 -5.998935E-2 2.800000E+0 -4.404279E-2 -1.979938E+0 -6.049207E-2 2.900000E+0 -2.158833E-1 -2.652320E+0 -6.190979E-2 3.000000E+0 -6.898287E-1 -3.339103E+0 -6.552118E-2 3.100000E+0 -1.286661E+0 -4.035382E+0 -7.049781E-2 3.200000E+0 -1.927390E+0 -4.738301E+0 -9.524147E-2 3.300000E+0 -2.589146E+0 -5.446130E+0 -3.907673E-1 3.400000E+0 -3.263145E+0 -6.157734E+0 -9.538911E-1 3.500000E+0 -3.944991E+0 -6.872325E+0 -1.587650E+0 3.600000E+0 -4.632313E+0 -7.589336E+0 -2.247576E+0 3.700000E+0 -5.323660E+0 -8.308348E+0 -2.920765E+0 3.800000E+0 -6.018089E+0 -9.029041E+0 -3.601902E+0 3.900000E+0 -6.714950E+0 -9.751163E+0 -4.288310E+0 4.000000E+0 -7.413778E+0 -1.047452E+1 -4.978462E+0 | [Pulldown] -2.000000E+0 -7.386421E+0 -7.939305E+0 -7.000304E+0 -1.900000E+0 -6.687927E+0 -7.221419E+0 -6.304039E+0 -1.800000E+0 -5.991443E+0 -6.505754E+0 -5.609562E+0 -1.700000E+0 -5.297448E+0 -5.792802E+0 -4.917341E+0 -1.600000E+0 -4.606616E+0 -5.083239E+0 -4.228045E+0 -1.500000E+0 -3.919930E+0 -4.378026E+0 -3.542701E+0 -1.400000E+0 -3.238906E+0 -3.678586E+0 -2.862976E+0 -1.300000E+0 -2.566052E+0 -2.987156E+0 -2.191837E+0 -1.200000E+0 -1.906061E+0 -2.307612E+0 -1.535344E+0 -1.100000E+0 -1.268472E+0 -1.647022E+0 -9.088811E-1 -1.000000E+0 -6.787814E-1 -1.021141E+0 -3.696637E-1 -9.000000E-1 -2.265987E-1 -4.725584E-1 -1.344681E-1 -8.000000E-1 -7.782308E-2 -1.253473E-1 -1.092320E-1 -7.000000E-1 -5.936291E-2 -4.044769E-2 -9.547189E-2 -6.000000E-1 -5.030814E-2 -2.870823E-2 -8.151622E-2 -5.000000E-1 -4.161565E-2 -2.322405E-2 -6.813441E-2 -4.000000E-1 -3.309176E-2 -1.813910E-2 -5.487321E-2 -3.000000E-1 -2.461149E-2 -1.321759E-2 -4.140298E-2 -2.000000E-1 -1.621084E-2 -8.497155E-3 -2.772665E-2 -1.000000E-1 -7.970513E-3 -4.056073E-3 -1.390008E-2 0.0 -1.020039E-10 -9.431263E-11 -1.080694E-10 1.000000E-1 7.291061E-3 3.528311E-3 1.309236E-2 2.000000E-1 1.362293E-2 6.494367E-3 2.462216E-2 3.000000E-1 1.905113E-2 8.929143E-3 3.467875E-2 4.000000E-1 2.362767E-2 1.086401E-2 4.334496E-2 5.000000E-1 2.740087E-2 1.233393E-2 5.069390E-2 6.000000E-1 3.041662E-2 1.338510E-2 5.678588E-2 7.000000E-1 3.272458E-2 1.408705E-2 6.166969E-2 8.000000E-1 3.439551E-2 1.453446E-2 6.540022E-2 9.000000E-1 3.554261E-2 1.482217E-2 6.808502E-2 1.000000E+0 3.631239E-2 1.501852E-2 6.992343E-2 1.100000E+0 3.684017E-2 1.516325E-2 7.116585E-2 1.200000E+0 3.722102E-2 1.527774E-2 7.202869E-2 1.300000E+0 3.751250E-2 1.537360E-2 7.265831E-2 1.400000E+0 3.774795E-2 1.545737E-2 7.314306E-2 1.500000E+0 3.794681E-2 1.553292E-2 7.353490E-2 1.600000E+0 3.812083E-2 1.560267E-2 7.386482E-2 1.700000E+0 3.827735E-2 1.566820E-2 7.415194E-2 1.800000E+0 3.842116E-2 1.573055E-2 7.440846E-2 1.900000E+0 3.855547E-2 1.579049E-2 7.464247E-2 2.000000E+0 3.868251E-2 1.584900E-2 7.485950E-2 2.100000E+0 3.880390E-2 1.591738E-2 7.506344E-2 2.200000E+0 3.892080E-2 1.611292E-2 7.525711E-2 2.300000E+0 3.903410E-2 1.655650E-2 7.544260E-2 2.400000E+0 3.914450E-2 1.713652E-2 7.562153E-2 2.500000E+0 3.925307E-2 1.778600E-2 7.579518E-2 2.600000E+0 3.938323E-2 1.847230E-2 7.596459E-2 2.700000E+0 3.984493E-2 1.917296E-2 7.613068E-2 2.800000E+0 4.080430E-2 1.987195E-2 7.629427E-2 2.900000E+0 4.195337E-2 2.055483E-2 7.645626E-2 3.000000E+0 4.317602E-2 2.120573E-2 7.662695E-2 3.100000E+0 4.443031E-2 2.180485E-2 7.716994E-2 3.200000E+0 4.569510E-2 2.232433E-2 7.886917E-2 3.300000E+0 4.695626E-2 2.271839E-2 8.095427E-2 3.400000E+0 4.820218E-2 2.289170E-2 8.312134E-2 3.500000E+0 4.942191E-2 2.252674E-2 8.530128E-2 3.600000E+0 5.060374E-2 1.963221E-2 8.746782E-2 3.700000E+0 5.173395E-2 1.725971E-2 8.960713E-2 3.800000E+0 5.279496E-2 1.707123E-2 9.171000E-2 3.900000E+0 5.376216E-2 1.700844E-2 9.376901E-2 4.000000E+0 5.459743E-2 1.705814E-2 9.577705E-2 | [Ramp] dV/dt_r 6.706E-1/1.675E-9 2.004E-1/2.342E-9 1.068E+0/7.935E-10 dV/dt_f 8.748E-1/1.120E-9 3.452E-1/2.739E-9 1.173E+0/5.497E-10 | [Falling Waveform] R_fixture=50 V_fixture=2.0 V_fixture_min=1.65 V_fixture_max=2.3 0.0 2.000000E+0 1.650000E+0 2.300000E+0 3.030303E-10 2.000059E+0 1.650164E+0 2.300022E+0 6.060606E-10 1.999924E+0 1.650053E+0 2.299926E+0 9.090909E-10 1.999962E+0 1.650068E+0 2.299973E+0 1.212121E-9 1.999921E+0 1.650031E+0 2.299851E+0 1.515152E-9 1.999701E+0 1.649941E+0 2.299489E+0 1.818182E-9 1.999191E+0 1.649606E+0 2.299090E+0 2.121212E-9 1.998725E+0 1.649211E+0 2.298931E+0 2.424242E-9 1.998495E+0 1.648751E+0 2.298989E+0 2.727273E-9 1.998100E+0 1.648296E+0 2.301243E+0 3.030303E-9 1.998310E+0 1.647884E+0 2.302887E+0 3.333333E-9 2.000618E+0 1.648149E+0 2.149266E+0 3.636364E-9 2.003463E+0 1.648480E+0 1.713896E+0 3.939394E-9 2.007462E+0 1.648787E+0 9.789040E-1 4.242424E-9 1.989508E+0 1.649351E+0 5.474162E-1 4.545455E-9 1.890187E+0 1.650048E+0 4.389995E-1 4.848485E-9 1.720481E+0 1.650544E+0 4.009491E-1 5.151515E-9 1.462390E+0 1.651071E+0 3.830832E-1 5.454545E-9 1.192273E+0 1.651763E+0 3.708396E-1 5.757576E-9 9.808752E-1 1.652207E+0 3.634614E-1 6.060606E-9 8.069209E-1 1.652731E+0 3.582385E-1 6.363636E-9 7.107900E-1 1.653756E+0 3.551386E-1 6.666667E-9 6.531505E-1 1.654955E+0 3.528279E-1 6.969697E-9 6.188863E-1 1.655335E+0 3.514108E-1 7.272727E-9 5.998739E-1 1.651956E+0 3.504361E-1 7.575758E-9 5.852550E-1 1.642115E+0 3.496658E-1 7.878788E-9 5.768087E-1 1.613668E+0 3.492963E-1 8.181818E-9 5.703903E-1 1.575476E+0 3.489876E-1 8.484848E-9 5.650810E-1 1.517861E+0 3.487295E-1 8.787879E-9 5.618861E-1 1.455024E+0 3.486204E-1 9.090909E-9 5.591628E-1 1.385986E+0 3.485404E-1 9.393939E-9 5.570573E-1 1.320533E+0 3.484512E-1 9.696970E-9 5.555203E-1 1.257679E+0 3.484046E-1 10.000000E-9 5.542293E-1 1.205684E+0 3.483965E-1 1.030303E-8 5.533638E-1 1.159301E+0 3.483615E-1 1.060606E-8 5.526083E-1 1.119396E+0 3.483326E-1 1.090909E-8 5.519988E-1 1.087686E+0 3.483371E-1 1.121212E-8 5.515919E-1 1.059116E+0 3.483194E-1 1.151515E-8 5.512512E-1 1.036436E+0 3.482874E-1 1.181818E-8 5.509550E-1 1.016396E+0 3.483083E-1 1.212121E-8 5.507406E-1 9.989656E-1 3.483211E-1 1.242424E-8 5.506134E-1 9.849311E-1 3.482958E-1 1.272727E-8 5.504644E-1 9.723086E-1 3.483055E-1 1.303030E-8 5.503321E-1 9.623781E-1 3.483321E-1 1.333333E-8 5.502978E-1 9.539413E-1 3.483065E-1 1.363636E-8 5.502337E-1 9.467505E-1 3.482968E-1 1.393939E-8 5.501462E-1 9.412099E-1 3.483308E-1 1.424242E-8 5.501317E-1 9.363033E-1 3.483197E-1 1.454545E-8 5.501171E-1 9.324322E-1 3.482930E-1 1.484848E-8 5.500580E-1 9.291813E-1 3.483192E-1 1.515152E-8 5.500424E-1 9.263649E-1 3.483251E-1 1.545455E-8 5.500557E-1 9.241275E-1 3.482900E-1 1.575758E-8 5.500261E-1 9.221175E-1 3.483048E-1 1.606061E-8 5.500079E-1 9.204532E-1 3.483303E-1 1.636364E-8 5.500334E-1 9.190254E-1 3.483022E-1 1.666667E-8 5.500272E-1 9.177394E-1 3.482970E-1 1.696970E-8 5.500057E-1 9.166808E-1 3.483267E-1 1.727273E-8 5.500326E-1 9.157119E-1 3.483096E-1 1.757576E-8 5.500415E-1 9.148680E-1 3.482890E-1 1.787879E-8 5.500059E-1 9.141355E-1 3.483208E-1 1.818182E-8 5.500132E-1 9.134600E-1 3.483207E-1 1.848485E-8 5.500366E-1 9.128877E-1 3.482836E-1 1.878788E-8 5.500112E-1 9.123604E-1 3.483081E-1 1.909091E-8 5.500018E-1 9.118905E-1 3.483319E-1 1.939394E-8 5.500216E-1 9.114790E-1 3.482970E-1 1.969697E-8 5.500085E-1 9.110901E-1 3.482981E-1 2.000000E-8 5.499871E-1 9.107350E-1 3.483324E-1 2.030303E-8 5.500057E-1 9.104124E-1 3.483075E-1 2.060606E-8 5.500082E-1 9.101274E-1 3.482893E-1 2.090909E-8 5.499898E-1 9.098825E-1 3.483223E-1 2.121212E-8 5.499971E-1 9.096578E-1 3.483174E-1 2.151515E-8 5.500081E-1 9.094871E-1 3.482867E-1 2.181818E-8 5.499943E-1 9.093123E-1 3.483123E-1 2.212121E-8 5.499923E-1 9.091356E-1 3.483268E-1 2.242424E-8 5.500025E-1 9.090167E-1 3.482946E-1 2.272727E-8 5.499961E-1 9.089111E-1 3.483027E-1 2.303030E-8 5.499892E-1 9.088120E-1 3.483308E-1 2.333333E-8 5.499982E-1 9.087126E-1 3.483043E-1 2.363636E-8 5.499978E-1 9.086127E-1 3.482931E-1 2.393939E-8 5.499895E-1 9.085104E-1 3.483248E-1 2.424242E-8 5.499944E-1 9.084262E-1 3.483052E-1 2.454545E-8 5.499985E-1 9.083933E-1 3.482691E-1 2.484848E-8 5.499922E-1 9.083659E-1 3.483037E-1 2.515152E-8 5.499922E-1 9.083412E-1 3.483190E-1 2.545455E-8 5.499964E-1 9.083055E-1 3.482927E-1 2.575758E-8 5.499929E-1 9.082759E-1 3.483045E-1 2.606061E-8 5.499909E-1 9.082621E-1 3.483241E-1 2.636364E-8 5.499953E-1 9.082531E-1 3.483006E-1 2.666667E-8 5.499952E-1 9.082463E-1 3.482967E-1 2.696970E-8 5.499926E-1 9.082384E-1 3.483226E-1 2.727273E-8 5.499928E-1 9.082322E-1 3.483083E-1 2.757576E-8 5.499930E-1 9.082292E-1 3.482905E-1 2.787879E-8 5.499925E-1 9.082228E-1 3.483147E-1 2.818182E-8 5.499923E-1 9.082155E-1 3.483160E-1 2.848485E-8 5.499924E-1 9.082118E-1 3.482903E-1 2.878788E-8 5.499942E-1 9.082042E-1 3.483070E-1 2.909091E-8 5.499945E-1 9.081909E-1 3.483230E-1 2.939394E-8 5.499924E-1 9.081970E-1 3.482980E-1 2.969697E-8 5.499928E-1 9.082060E-1 3.483004E-1 3.000000E-8 5.499942E-1 9.081917E-1 3.483278E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 1.096223E+0 4.351644E-1 1.749987E+0 1.515152E-10 1.096208E+0 4.351751E-1 1.749997E+0 3.030303E-10 1.096013E+0 4.349748E-1 1.749912E+0 4.545455E-10 1.095788E+0 4.347345E-1 1.749817E+0 6.060606E-10 1.095629E+0 4.345300E-1 1.749781E+0 7.575758E-10 1.095595E+0 4.343862E-1 1.749847E+0 9.090909E-10 1.095627E+0 4.342425E-1 1.749912E+0 1.060606E-9 1.095681E+0 4.341136E-1 1.749972E+0 1.212121E-9 1.095735E+0 4.340348E-1 1.750052E+0 1.363636E-9 1.095865E+0 4.339656E-1 1.750455E+0 1.515152E-9 1.096335E+0 4.339117E-1 1.751149E+0 1.666667E-9 1.097713E+0 4.340638E-1 1.751843E+0 1.818182E-9 1.099419E+0 4.343020E-1 1.752660E+0 1.969697E-9 1.101125E+0 4.345401E-1 1.754481E+0 2.121212E-9 1.104102E+0 4.352543E-1 1.756412E+0 2.272727E-9 1.108512E+0 4.365053E-1 1.757650E+0 2.424242E-9 1.112921E+0 4.377563E-1 1.756578E+0 2.575758E-9 1.117643E+0 4.393387E-1 1.753936E+0 2.727273E-9 1.122727E+0 4.418096E-1 1.743976E+0 2.878788E-9 1.126116E+0 4.443866E-1 1.712986E+0 3.030303E-9 1.127574E+0 4.471719E-1 1.643055E+0 3.181818E-9 1.121346E+0 4.509234E-1 1.409819E+0 3.333333E-9 1.105394E+0 4.548617E-1 1.032860E+0 3.484848E-9 1.082420E+0 4.588100E-1 5.963002E-1 3.636364E-9 1.045845E+0 4.624262E-1 2.744948E-1 3.787879E-9 9.977717E-1 4.654889E-1 1.192638E-1 3.939394E-9 9.278763E-1 4.676931E-1 4.588924E-2 4.090909E-9 8.319622E-1 4.686202E-1 1.731857E-2 4.242424E-9 7.088186E-1 4.679709E-1 1.035716E-2 4.393939E-9 5.845355E-1 4.672547E-1 6.552899E-3 4.545455E-9 4.479404E-1 4.660202E-1 3.351340E-3 4.696970E-9 2.951337E-1 4.622578E-1 2.841860E-3 4.848485E-9 1.849784E-1 4.564593E-1 3.055627E-3 5.000000E-9 1.110434E-1 4.499646E-1 3.269393E-3 5.151515E-9 8.164451E-2 4.433643E-1 2.715386E-3 5.303030E-9 5.224560E-2 4.359146E-1 1.783220E-3 5.454545E-9 2.284669E-2 4.272784E-1 8.510552E-4 5.606061E-9 1.231845E-2 4.177756E-1 3.709587E-4 5.757576E-9 9.877643E-3 4.081735E-1 6.606008E-4 5.909091E-9 7.436834E-3 3.984616E-1 9.502430E-4 6.060606E-9 5.495971E-3 3.865439E-1 1.093865E-3 6.212121E-9 4.305026E-3 3.728567E-1 7.483176E-4 6.363636E-9 3.114082E-3 3.571733E-1 3.078572E-4 6.515152E-9 2.053642E-3 3.414899E-1 -9.826157E-5 6.666667E-9 2.167743E-3 3.253804E-1 -4.420301E-5 6.818182E-9 2.281845E-3 3.064631E-1 2.021685E-4 6.969697E-9 2.395946E-3 2.869068E-1 4.485399E-4 7.121212E-9 2.040457E-3 2.672163E-1 4.608648E-4 7.272727E-9 1.567569E-3 2.453222E-1 2.092648E-4 7.424242E-9 1.094681E-3 2.219335E-1 -4.233522E-5 7.575758E-9 9.138933E-4 1.985447E-1 -1.866858E-4 7.727273E-9 1.025206E-3 1.745456E-1 -4.360765E-5 7.878788E-9 1.136518E-3 1.493875E-1 1.337903E-4 8.030303E-9 1.170338E-3 1.242295E-1 2.776146E-4 8.181818E-9 8.941905E-4 1.002693E-1 1.964953E-4 8.333333E-9 6.180430E-4 8.318584E-2 3.815655E-5 8.484848E-9 3.418954E-4 6.690099E-2 -1.201822E-4 8.636364E-9 4.000059E-4 5.113251E-2 -1.193100E-4 8.787879E-9 4.952562E-4 4.074282E-2 1.668500E-6 8.939394E-9 5.905065E-4 3.306405E-2 1.226470E-4 9.090909E-9 5.286790E-4 2.538528E-2 1.763146E-4 9.242424E-9 3.621330E-4 1.947111E-2 7.965417E-5 9.393939E-9 1.955871E-4 1.575771E-2 -2.373732E-5 9.545455E-9 1.026128E-4 1.204431E-2 -9.943597E-5 9.696970E-9 1.813058E-4 8.722179E-3 -5.143993E-5 9.848485E-9 2.599987E-4 7.417503E-3 2.978752E-5 10.000000E-9 3.386917E-4 6.149508E-3 1.110150E-4 1.015152E-8 2.354369E-4 4.956308E-3 9.205115E-5 1.030303E-8 1.321821E-4 4.357063E-3 2.373941E-5 1.045455E-8 2.892735E-5 3.969002E-3 -4.457234E-5 1.060606E-8 4.040767E-5 3.582422E-3 -6.759930E-5 1.075758E-8 1.010602E-4 3.273569E-3 -1.351972E-5 1.090909E-8 1.617127E-4 3.033560E-3 4.055986E-5 1.106061E-8 1.710739E-4 2.793552E-3 7.480420E-5 1.121212E-8 1.034983E-4 2.561329E-3 4.260051E-5 1.136364E-8 3.592259E-5 2.353101E-3 -2.496093E-6 1.151515E-8 -2.033334E-5 2.144873E-3 -4.354979E-5 1.166667E-8 2.528828E-5 1.946901E-3 -3.042856E-5 1.181818E-8 7.090990E-5 1.816525E-3 5.332938E-6 1.196970E-8 1.165315E-4 1.701531E-3 4.109443E-5 1.212121E-8 8.839629E-5 1.587324E-3 4.604003E-5 1.227273E-8 4.182186E-5 1.486023E-3 1.623578E-5 1.242424E-8 -4.752578E-6 1.393477E-3 -1.356847E-5 1.257576E-8 -1.074979E-5 1.300931E-3 -2.978991E-5 1.272727E-8 2.383023E-5 1.221198E-3 -9.609446E-6 1.287879E-8 5.841026E-5 1.165791E-3 1.491752E-5 1.303030E-8 7.937347E-5 1.110384E-3 3.480684E-5 1.318182E-8 4.586949E-5 1.055206E-3 2.362398E-5 1.333333E-8 1.236551E-5 1.001347E-3 1.774561E-6 1.348485E-8 -2.113847E-5 9.476404E-4 -2.007486E-5 1.363636E-8 -8.985645E-7 8.949494E-4 -1.883581E-5 1.378788E-8 2.531288E-5 8.528336E-4 -1.791460E-7 1.393939E-8 5.152433E-5 8.160476E-4 1.847752E-5 1.409091E-8 4.714574E-5 7.792617E-4 2.652327E-5 1.424242E-8 2.237379E-5 7.415811E-4 1.087132E-5 1.439394E-8 -2.398164E-6 7.027845E-4 -5.841735E-6 1.454545E-8 -1.378746E-5 6.639879E-4 -1.766116E-5 1.469697E-8 6.049430E-6 6.270088E-4 -7.622413E-6 1.484848E-8 2.588632E-5 5.994010E-4 8.288684E-6 1.500000E-8 4.572321E-5 5.719636E-4 2.419978E-5 | [Rising Waveform] R_fixture=50 V_fixture=1.65 V_fixture_min=2 V_fixture_max=2.3 0.0 4.225831E-1 1.234380E+0 3.483061E-1 3.030303E-10 4.225895E-1 1.234396E+0 3.483204E-1 6.060606E-10 4.226224E-1 1.234549E+0 3.483280E-1 9.090909E-10 4.226393E-1 1.234789E+0 3.483298E-1 1.212121E-9 4.226550E-1 1.235096E+0 3.483294E-1 1.515152E-9 4.226653E-1 1.235300E+0 3.482548E-1 1.818182E-9 4.225322E-1 1.235445E+0 3.480883E-1 2.121212E-9 4.221079E-1 1.235310E+0 3.471243E-1 2.424242E-9 4.208135E-1 1.234345E+0 3.457274E-1 2.727273E-9 4.184587E-1 1.232183E+0 3.510862E-1 3.030303E-9 4.152045E-1 1.227670E+0 3.912745E-1 3.333333E-9 4.149857E-1 1.219114E+0 7.124654E-1 3.636364E-9 4.395729E-1 1.209677E+0 1.543105E+0 3.939394E-9 5.199792E-1 1.200133E+0 2.092173E+0 4.242424E-9 7.815060E-1 1.191546E+0 2.235607E+0 4.545455E-9 1.131412E+0 1.184087E+0 2.270555E+0 4.848485E-9 1.416122E+0 1.183074E+0 2.282089E+0 5.151515E-9 1.580580E+0 1.188910E+0 2.290455E+0 5.454545E-9 1.617231E+0 1.229434E+0 2.293837E+0 5.757576E-9 1.646516E+0 1.283996E+0 2.296383E+0 6.060606E-9 1.700691E+0 1.373357E+0 2.298336E+0 6.363636E-9 1.761649E+0 1.471762E+0 2.298824E+0 6.666667E-9 1.804828E+0 1.582878E+0 2.299223E+0 6.969697E-9 1.837898E+0 1.689554E+0 2.299720E+0 7.272727E-9 1.852836E+0 1.792743E+0 2.299806E+0 7.575758E-9 1.864254E+0 1.870267E+0 2.299739E+0 7.878788E-9 1.873514E+0 1.934138E+0 2.299920E+0 8.181818E-9 1.877815E+0 1.966374E+0 2.299998E+0 8.484848E-9 1.881474E+0 1.981683E+0 2.299892E+0 8.787879E-9 1.884522E+0 1.986169E+0 2.299946E+0 9.090909E-9 1.886242E+0 1.985945E+0 2.300034E+0 9.393939E-9 1.887417E+0 1.984307E+0 2.299963E+0 9.696970E-9 1.888484E+0 1.979958E+0 2.299951E+0 10.000000E-9 1.889244E+0 1.972207E+0 2.300018E+0 1.030303E-8 1.889573E+0 1.962650E+0 2.299992E+0 1.060606E-8 1.889958E+0 1.947800E+0 2.299956E+0 1.090909E-8 1.890326E+0 1.931951E+0 2.300001E+0 1.121212E-8 1.890406E+0 1.914324E+0 2.300006E+0 1.151515E-8 1.890529E+0 1.897477E+0 2.299970E+0 1.181818E-8 1.890698E+0 1.881160E+0 2.299992E+0 1.212121E-8 1.890741E+0 1.868146E+0 2.300015E+0 1.242424E-8 1.890763E+0 1.856548E+0 2.299985E+0 1.272727E-8 1.890847E+0 1.846989E+0 2.299987E+0 1.303030E-8 1.890883E+0 1.839420E+0 2.300014E+0 1.333333E-8 1.890876E+0 1.832687E+0 2.299995E+0 1.363636E-8 1.890914E+0 1.827629E+0 2.299981E+0 1.393939E-8 1.890948E+0 1.823188E+0 2.300006E+0 1.424242E-8 1.890936E+0 1.819471E+0 2.300003E+0 1.454545E-8 1.890954E+0 1.816543E+0 2.299982E+0 1.484848E-8 1.890995E+0 1.813912E+0 2.299998E+0 1.515152E-8 1.890978E+0 1.811869E+0 2.300007E+0 1.545455E-8 1.890971E+0 1.810089E+0 2.299985E+0 1.575758E-8 1.891016E+0 1.808563E+0 2.299995E+0 1.606061E-8 1.891002E+0 1.807360E+0 2.300018E+0 1.636364E-8 1.890957E+0 1.806269E+0 2.299994E+0 1.666667E-8 1.890999E+0 1.805401E+0 2.299986E+0 1.696970E-8 1.891024E+0 1.804650E+0 2.300016E+0 1.727273E-8 1.890995E+0 1.803991E+0 2.300002E+0 1.757576E-8 1.891004E+0 1.803473E+0 2.299976E+0 1.787879E-8 1.891029E+0 1.803000E+0 2.300007E+0 1.818182E-8 1.891008E+0 1.802616E+0 2.300015E+0 1.848485E-8 1.891007E+0 1.802285E+0 2.299980E+0 1.878788E-8 1.891043E+0 1.801987E+0 2.299996E+0 1.909091E-8 1.891033E+0 1.801758E+0 2.300022E+0 1.939394E-8 1.891008E+0 1.801547E+0 2.299990E+0 1.969697E-8 1.891032E+0 1.801369E+0 2.299985E+0 2.000000E-8 1.891039E+0 1.801215E+0 2.300016E+0 2.030303E-8 1.891018E+0 1.801072E+0 2.300000E+0 2.060606E-8 1.891029E+0 1.800971E+0 2.299981E+0 2.090909E-8 1.891045E+0 1.800876E+0 2.300013E+0 2.121212E-8 1.891028E+0 1.800789E+0 2.300011E+0 2.151515E-8 1.891026E+0 1.800719E+0 2.299977E+0 2.181818E-8 1.891042E+0 1.800656E+0 2.300000E+0 2.212121E-8 1.891036E+0 1.800603E+0 2.300022E+0 2.242424E-8 1.891028E+0 1.800553E+0 2.299987E+0 2.272727E-8 1.891040E+0 1.800508E+0 2.299990E+0 2.303030E-8 1.891043E+0 1.800472E+0 2.300022E+0 2.333333E-8 1.891038E+0 1.800440E+0 2.299997E+0 2.363636E-8 1.891042E+0 1.800412E+0 2.299979E+0 2.393939E-8 1.891046E+0 1.800386E+0 2.300013E+0 2.424242E-8 1.891037E+0 1.800361E+0 2.300007E+0 2.454545E-8 1.891040E+0 1.800338E+0 2.299977E+0 2.484848E-8 1.891052E+0 1.800318E+0 2.300003E+0 2.515152E-8 1.891043E+0 1.800303E+0 2.300017E+0 2.545455E-8 1.891036E+0 1.800291E+0 2.299984E+0 2.575758E-8 1.891047E+0 1.800284E+0 2.299993E+0 2.606061E-8 1.891046E+0 1.800270E+0 2.300022E+0 2.636364E-8 1.891038E+0 1.800258E+0 2.299994E+0 2.666667E-8 1.891045E+0 1.800256E+0 2.299983E+0 2.696970E-8 1.891047E+0 1.800245E+0 2.300017E+0 2.727273E-8 1.891037E+0 1.800227E+0 2.300004E+0 2.757576E-8 1.891042E+0 1.800228E+0 2.299977E+0 2.787879E-8 1.891052E+0 1.800225E+0 2.300007E+0 2.818182E-8 1.891044E+0 1.800208E+0 2.300014E+0 2.848485E-8 1.891042E+0 1.800208E+0 2.299981E+0 2.878788E-8 1.891051E+0 1.800219E+0 2.299997E+0 2.909091E-8 1.891047E+0 1.800203E+0 2.300022E+0 2.939394E-8 1.891041E+0 1.800194E+0 2.299990E+0 2.969697E-8 1.891053E+0 1.800203E+0 2.299989E+0 3.000000E-8 1.891041E+0 1.800175E+0 2.300026E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 3.030303E-10 -8.667657E-6 -2.804313E-5 -1.072951E-6 6.060606E-10 -3.137756E-6 -2.686468E-5 1.159525E-6 9.090909E-10 -1.877521E-6 -2.069473E-5 3.038002E-6 1.212121E-9 5.730153E-6 -2.598021E-5 8.028482E-6 1.515152E-9 2.351411E-5 -1.524451E-5 1.238217E-4 1.818182E-9 1.969203E-4 1.061484E-5 2.985301E-4 2.121212E-9 4.212629E-4 1.708910E-4 5.478463E-4 2.424242E-9 7.264813E-4 4.135469E-4 7.037939E-4 2.727273E-9 9.706739E-4 7.747493E-4 -1.318034E-3 3.030303E-9 1.109573E-3 1.120948E-3 -7.094281E-3 3.333333E-9 -4.190575E-4 1.161689E-3 -1.776583E-2 3.636364E-9 -3.572917E-3 8.826831E-4 -2.629779E-2 3.939394E-9 -8.819368E-3 6.906342E-4 1.295614E-2 4.242424E-9 -1.306543E-2 6.006650E-4 2.566541E-1 4.545455E-9 -1.719227E-2 3.696324E-4 7.016264E-1 4.848485E-9 -2.133544E-2 -3.549653E-5 1.138110E+0 5.151515E-9 -1.767982E-2 -1.180914E-3 1.444240E+0 5.454545E-9 -8.042332E-4 -2.513554E-3 1.592825E+0 5.757576E-9 4.405772E-2 -4.026073E-3 1.669757E+0 6.060606E-9 1.539069E-1 -5.079227E-3 1.706626E+0 6.363636E-9 2.775211E-1 -6.012945E-3 1.724233E+0 6.666667E-9 4.302760E-1 -6.778674E-3 1.736388E+0 6.969697E-9 5.691933E-1 -7.648587E-3 1.740700E+0 7.272727E-9 6.972382E-1 -8.600359E-3 1.744179E+0 7.575758E-9 7.922394E-1 -1.013210E-2 1.747048E+0 7.878788E-9 8.752853E-1 -1.128281E-2 1.747555E+0 8.181818E-9 9.336058E-1 -1.118582E-2 1.748071E+0 8.484848E-9 9.777658E-1 -9.758861E-3 1.748954E+0 8.787879E-9 1.012872E+0 -7.481603E-3 1.749139E+0 9.090909E-9 1.033805E+0 -6.797903E-3 1.749027E+0 9.393939E-9 1.051485E+0 -6.202945E-3 1.749389E+0 9.696970E-9 1.063243E+0 -5.657717E-3 1.749567E+0 10.000000E-9 1.071700E+0 -4.409126E-3 1.749429E+0 1.030303E-8 1.078428E+0 -2.745048E-3 1.749538E+0 1.060606E-8 1.082367E+0 4.180453E-3 1.749714E+0 1.090909E-8 1.085713E+0 1.443815E-2 1.749624E+0 1.121212E-8 1.088003E+0 3.061973E-2 1.749623E+0 1.151515E-8 1.089640E+0 5.207557E-2 1.749739E+0 1.181818E-8 1.090978E+0 7.591241E-2 1.749722E+0 1.212121E-8 1.091813E+0 1.033016E-1 1.749682E+0 1.242424E-8 1.092519E+0 1.309346E-1 1.749758E+0 1.272727E-8 1.093042E+0 1.589188E-1 1.749780E+0 1.303030E-8 1.093433E+0 1.858021E-1 1.749746E+0 1.333333E-8 1.093771E+0 2.120547E-1 1.749781E+0 1.363636E-8 1.094011E+0 2.360164E-1 1.749817E+0 1.393939E-8 1.094218E+0 2.585365E-1 1.749776E+0 1.424242E-8 1.094388E+0 2.793643E-1 1.749786E+0 1.454545E-8 1.094515E+0 2.976336E-1 1.749836E+0 1.484848E-8 1.094637E+0 3.148191E-1 1.749807E+0 1.515152E-8 1.094788E+0 3.294651E-1 1.749786E+0 1.545455E-8 1.094872E+0 3.427548E-1 1.749838E+0 1.575758E-8 1.094891E+0 3.547414E-1 1.749835E+0 1.606061E-8 1.094966E+0 3.647266E-1 1.749795E+0 1.636364E-8 1.095040E+0 3.739853E-1 1.749836E+0 1.666667E-8 1.095075E+0 3.817364E-1 1.749861E+0 1.696970E-8 1.095137E+0 3.885897E-1 1.749816E+0 1.727273E-8 1.095221E+0 3.947375E-1 1.749830E+0 1.757576E-8 1.095182E+0 3.997306E-1 1.749873E+0 1.787879E-8 1.095161E+0 4.043381E-1 1.749839E+0 1.818182E-8 1.095225E+0 4.081736E-1 1.749827E+0 1.848485E-8 1.095275E+0 4.115211E-1 1.749871E+0 1.878788E-8 1.095315E+0 4.145566E-1 1.749859E+0 1.909091E-8 1.095384E+0 4.169571E-1 1.749824E+0 1.939394E-8 1.095421E+0 4.191781E-1 1.749863E+0 1.969697E-8 1.095385E+0 4.210587E-1 1.749875E+0 2.000000E-8 1.095398E+0 4.226669E-1 1.749840E+0 2.030303E-8 1.095437E+0 4.241318E-1 1.749859E+0 2.060606E-8 1.095410E+0 4.253014E-1 1.749891E+0 2.090909E-8 1.095413E+0 4.263782E-1 1.749858E+0 2.121212E-8 1.095467E+0 4.272904E-1 1.749854E+0 2.151515E-8 1.095458E+0 4.280759E-1 1.749888E+0 2.181818E-8 1.095428E+0 4.287998E-1 1.749873E+0 2.212121E-8 1.095489E+0 4.293700E-1 1.749851E+0 2.242424E-8 1.095538E+0 4.298987E-1 1.749885E+0 2.272727E-8 1.095568E+0 4.303678E-1 1.749887E+0 2.303030E-8 1.095641E+0 4.307691E-1 1.749857E+0 2.333333E-8 1.095712E+0 4.311398E-1 1.749882E+0 2.363636E-8 1.095653E+0 4.314364E-1 1.749905E+0 2.393939E-8 1.095632E+0 4.317091E-1 1.749868E+0 2.424242E-8 1.095654E+0 4.319536E-1 1.749868E+0 2.454545E-8 1.095679E+0 4.322152E-1 1.749899E+0 2.484848E-8 1.095698E+0 4.324594E-1 1.749880E+0 2.515152E-8 1.095679E+0 4.325915E-1 1.749866E+0 2.545455E-8 1.095684E+0 4.327196E-1 1.749899E+0 2.575758E-8 1.095712E+0 4.328439E-1 1.749894E+0 2.606061E-8 1.095695E+0 4.329586E-1 1.749866E+0 2.636364E-8 1.095683E+0 4.330712E-1 1.749893E+0 2.666667E-8 1.095713E+0 4.331815E-1 1.749907E+0 2.696970E-8 1.095712E+0 4.332694E-1 1.749873E+0 2.727273E-8 1.095685E+0 4.333398E-1 1.749881E+0 2.757576E-8 1.095759E+0 4.334037E-1 1.749911E+0 2.787879E-8 1.095819E+0 4.334643E-1 1.749884E+0 2.818182E-8 1.095814E+0 4.335174E-1 1.749874E+0 2.848485E-8 1.095817E+0 4.335760E-1 1.749907E+0 2.878788E-8 1.095826E+0 4.336382E-1 1.749896E+0 2.909091E-8 1.095817E+0 4.336186E-1 1.749867E+0 2.939394E-8 1.095816E+0 4.336194E-1 1.749900E+0 2.969697E-8 1.095834E+0 4.336729E-1 1.749907E+0 3.000000E-8 1.095815E+0 4.336123E-1 1.749869E+0 | |[End data_o | |====================================================================== [End]