|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ08 | TinyLogic(tm) UHS 2-Input AND Gate | SOT23 5-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz08m5_165.ibs | [File Rev] 1.0 | [Date] 3/26/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] nc7sz08m5 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 50m 50m 52m L_pkg 0.85n 0.80n 0.85n C_pkg 0.10p 0.10p 0.26p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 50m 0.85n 0.10p 2 b data_i 50m 0.80n 0.26p 3 gnd GND 50m 0.85n 0.10p 4 y data_o 50m 0.85n 0.10p 5 vcc POWER 50m 0.85n 0.10p | [Model] data_i Model_type Input Vinh=1.35 Vinl=.45 C_comp 4p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -2.869953E-1 -3.057528E-1 -2.672804E-1 -1.700000E+0 -2.562201E-1 -2.750810E-1 -2.363760E-1 -1.600000E+0 -2.255650E-1 -2.445305E-1 -2.055884E-1 -1.500000E+0 -1.950640E-1 -2.141323E-1 -1.749551E-1 -1.400000E+0 -1.647676E-1 -1.839304E-1 -1.445359E-1 -1.300000E+0 -1.347565E-1 -1.539906E-1 -1.144337E-1 -1.200000E+0 -1.051642E-1 -1.244192E-1 -8.483813E-2 -1.100000E+0 -7.624740E-2 -9.539342E-2 -5.618163E-2 -1.000000E+0 -4.857398E-2 -6.725733E-2 -2.973806E-2 -9.000000E-1 -2.374146E-2 -4.077553E-2 -1.081082E-2 -8.000000E-1 -7.086078E-3 -1.803277E-2 -5.120525E-3 -7.000000E-1 -2.312514E-3 -4.498913E-3 -2.331718E-3 -6.000000E-1 -7.034890E-4 -1.035055E-3 -5.901865E-4 -5.000000E-1 -1.039816E-4 -2.046901E-4 -5.514407E-5 -4.000000E-1 -8.319291E-6 -2.396176E-5 -2.459106E-6 -3.000000E-1 -4.422361E-7 -1.979104E-6 -6.383035E-8 -2.000000E-1 -1.621736E-8 -1.147134E-7 -1.135225E-9 -1.000000E-1 -4.120929E-10 -4.506754E-9 -1.433931E-11 2.220446E-16 -6.483659E-21 -3.922411E-19 -1.910143E-22 1.000000E-1 9.363066E-12 2.259729E-10 5.422329E-13 2.000000E-1 1.385114E-11 2.037970E-9 9.616752E-13 3.000000E-1 1.540392E-10 2.377301E-8 1.380895E-12 4.000000E-1 5.642643E-9 8.448182E-8 3.124168E-12 5.000000E-1 4.969945E-8 1.639844E-7 1.955374E-10 6.000000E-1 1.258171E-7 2.508421E-7 1.405922E-8 7.000000E-1 2.122620E-7 3.413116E-7 7.913325E-8 8.000000E-1 3.031999E-7 4.339471E-7 1.643205E-7 9.000000E-1 3.963665E-7 5.279002E-7 2.558053E-7 1.000000E+0 4.908730E-7 6.228022E-7 3.495700E-7 1.100000E+0 5.863119E-7 7.183991E-7 4.447336E-7 1.200000E+0 6.824150E-7 8.145274E-7 5.408086E-7 1.300000E+0 7.790160E-7 9.110744E-7 6.375067E-7 1.400000E+0 8.760034E-7 1.007960E-6 7.346593E-7 1.500000E+0 9.732994E-7 1.105123E-6 8.321574E-7 1.600000E+0 1.070847E-6 1.202521E-6 9.299270E-7 1.700000E+0 1.168604E-6 1.300117E-6 1.027915E-6 1.800000E+0 1.266538E-6 1.397884E-6 1.126084E-6 | [POWER Clamp] 0.0 1.266538E-6 1.251296E-6 1.273611E-6 -10.000000E-2 1.364623E-6 1.348980E-6 1.372115E-6 -2.000000E-1 1.462839E-6 1.446824E-6 1.470721E-6 -3.000000E-1 1.561169E-6 1.544806E-6 1.569417E-6 -4.000000E-1 1.659600E-6 1.642910E-6 1.668191E-6 -5.000000E-1 1.758119E-6 1.741123E-6 1.767035E-6 -6.000000E-1 1.856718E-6 1.839432E-6 1.865941E-6 -7.000000E-1 1.955389E-6 1.937829E-6 1.964903E-6 -8.000000E-1 2.054125E-6 2.036303E-6 2.063915E-6 -9.000000E-1 2.152919E-6 2.134850E-6 2.162973E-6 -10.000000E-1 2.251767E-6 2.233461E-6 2.262074E-6 -1.100000E+0 2.350664E-6 2.332131E-6 2.361212E-6 -1.200000E+0 2.449605E-6 2.430857E-6 2.460385E-6 -1.300000E+0 2.548589E-6 2.529632E-6 2.559591E-6 -1.400000E+0 2.647610E-6 2.628455E-6 2.658827E-6 -1.500000E+0 2.746668E-6 2.727320E-6 2.758090E-6 -1.600000E+0 2.845758E-6 2.826226E-6 2.857380E-6 -1.700000E+0 2.944879E-6 2.925170E-6 2.956693E-6 -1.800000E+0 3.044030E-6 3.024149E-6 3.056029E-6 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Non-Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 1.203214E-1 8.289842E-2 1.768009E-1 -1.700000E+0 1.123893E-1 7.827574E-2 1.658997E-1 -1.600000E+0 1.044715E-1 7.248042E-2 1.549979E-1 -1.500000E+0 9.663262E-2 6.673510E-2 1.441458E-1 -1.400000E+0 8.890197E-2 6.109488E-2 1.333744E-1 -1.300000E+0 8.130016E-2 5.558167E-2 1.227099E-1 -1.200000E+0 7.384532E-2 5.020947E-2 1.121780E-1 -1.100000E+0 6.655514E-2 4.499034E-2 1.018069E-1 -10.000000E-1 5.944811E-2 3.993643E-2 9.162802E-2 -9.000000E-1 5.254572E-2 3.506108E-2 8.168169E-2 -8.000000E-1 4.586043E-2 3.037790E-2 7.190187E-2 -7.000000E-1 3.934499E-2 2.588179E-2 6.211936E-2 -6.000000E-1 3.294880E-2 2.154985E-2 5.238457E-2 -5.000000E-1 2.664466E-2 1.737011E-2 4.284176E-2 -4.000000E-1 2.057025E-2 1.332614E-2 3.354076E-2 -3.000000E-1 1.481158E-2 9.481837E-3 2.453444E-2 -2.000000E-1 9.421019E-3 5.942888E-3 1.588673E-2 -10.000000E-2 4.459369E-3 2.764229E-3 7.676174E-3 0.0 1.266063E-6 1.249762E-6 1.275494E-6 1.000000E-1 -3.920316E-3 -2.359539E-3 -6.953361E-3 2.000000E-1 -7.330827E-3 -4.375164E-3 -1.308047E-2 3.000000E-1 -1.023022E-2 -6.046259E-3 -1.837948E-2 4.000000E-1 -1.261984E-2 -7.374835E-3 -2.285240E-2 5.000000E-1 -1.450429E-2 -8.366687E-3 -2.650592E-2 6.000000E-1 -1.589689E-2 -9.038562E-3 -2.935723E-2 7.000000E-1 -1.683460E-2 -9.435244E-3 -3.145029E-2 8.000000E-1 -1.740468E-2 -9.643426E-3 -3.289207E-2 9.000000E-1 -1.774476E-2 -9.757555E-3 -3.387409E-2 1.000000E+0 -1.797591E-2 -9.834098E-3 -3.460093E-2 1.100000E+0 -1.816083E-2 -9.895786E-3 -3.519917E-2 1.200000E+0 -1.832421E-2 -9.950506E-3 -3.572512E-2 1.300000E+0 -1.847565E-2 -1.000158E-2 -3.620279E-2 1.400000E+0 -1.861921E-2 -1.005037E-2 -3.664387E-2 1.500000E+0 -1.875681E-2 -1.009755E-2 -3.705519E-2 1.600000E+0 -1.888957E-2 -1.014350E-2 -3.744134E-2 1.700000E+0 -1.901812E-2 -1.018843E-2 -3.780570E-2 1.800000E+0 -1.914293E-2 -1.023254E-2 -3.815091E-2 1.900000E+0 -1.926431E-2 -1.027677E-2 -3.847912E-2 2.000000E+0 -1.938256E-2 -1.033309E-2 -3.879215E-2 2.100000E+0 -1.949880E-2 -1.051312E-2 -3.909153E-2 2.200000E+0 -1.962908E-2 -1.143494E-2 -3.937861E-2 2.300000E+0 -1.995343E-2 -1.511736E-2 -3.965546E-2 2.400000E+0 -2.136663E-2 -4.620217E-2 -3.994991E-2 2.500000E+0 -2.481442E-2 -2.820913E-1 -4.065533E-2 2.600000E+0 -3.262799E-2 -8.275699E-1 -4.336752E-2 2.700000E+0 -5.260051E-2 -1.512798E+0 -4.859626E-2 2.800000E+0 -8.093743E-2 -2.254324E+0 -5.571367E-2 2.900000E+0 -1.126439E-1 -3.024125E+0 -7.040295E-2 3.000000E+0 -1.460392E-1 -3.810751E+0 -9.874095E-2 3.100000E+0 -1.804722E-1 -4.608295E+0 -1.326129E-1 3.200000E+0 -2.156298E-1 -5.413511E+0 -1.686504E-1 3.300000E+0 -2.513405E-1 -6.224395E+0 -2.058456E-1 3.400000E+0 -2.874944E-1 -7.039632E+0 -2.437851E-1 3.500000E+0 -3.240186E-1 -7.858311E+0 -2.822624E-1 3.600000E+0 -3.608606E-1 -8.679781E+0 -3.211526E-1 | [Pulldown] -1.800000E+0 -2.969837E-1 -7.439448E+0 -2.778464E-1 -1.700000E+0 -2.661450E-1 -6.622622E+0 -2.479530E-1 -1.600000E+0 -2.356751E-1 -5.809707E+0 -2.184217E-1 -1.500000E+0 -2.055914E-1 -5.001809E+0 -1.894133E-1 -1.400000E+0 -1.759885E-1 -4.200574E+0 -1.617422E-1 -1.300000E+0 -1.471779E-1 -3.408590E+0 -1.377701E-1 -1.200000E+0 -1.198760E-1 -2.630237E+0 -1.217776E-1 -1.100000E+0 -9.596352E-2 -1.874014E+0 -1.101746E-1 -1.000000E+0 -7.937478E-2 -1.157843E+0 -9.915257E-2 -9.000000E-1 -6.910808E-2 -5.310902E-1 -8.847534E-2 -8.000000E-1 -6.032861E-2 -1.383061E-1 -7.824765E-2 -7.000000E-1 -5.209706E-2 -5.165194E-2 -6.837722E-2 -6.000000E-1 -4.426110E-2 -3.914442E-2 -5.860714E-2 -5.000000E-1 -3.659996E-2 -3.158890E-2 -4.882384E-2 -4.000000E-1 -2.902067E-2 -2.479246E-2 -3.901975E-2 -3.000000E-1 -2.152952E-2 -1.823641E-2 -2.921094E-2 -2.000000E-1 -1.416123E-2 -1.185510E-2 -1.941936E-2 -1.000000E-1 -6.963779E-3 -5.731796E-3 -9.671513E-3 2.220446E-16 -2.818707E-11 -2.963995E-11 -3.045211E-11 1.000000E-1 6.439369E-3 5.069163E-3 9.189251E-3 2.000000E-1 1.210817E-2 9.346110E-3 1.748214E-2 3.000000E-1 1.700114E-2 1.287423E-2 2.483315E-2 4.000000E-1 2.112062E-2 1.569823E-2 3.120477E-2 5.000000E-1 2.447747E-2 1.786807E-2 3.656758E-2 6.000000E-1 2.709477E-2 1.944857E-2 4.090188E-2 7.000000E-1 2.902024E-2 2.053354E-2 4.421062E-2 8.000000E-1 3.034845E-2 2.124730E-2 4.655973E-2 9.000000E-1 3.122497E-2 2.171679E-2 4.812133E-2 1.000000E+0 3.180397E-2 2.203819E-2 4.913543E-2 1.100000E+0 3.220258E-2 2.227130E-2 4.981263E-2 1.200000E+0 3.249365E-2 2.245048E-2 5.029108E-2 1.300000E+0 3.271894E-2 2.259532E-2 5.065047E-2 1.400000E+0 3.290221E-2 2.271733E-2 5.093564E-2 1.500000E+0 3.305748E-2 2.282355E-2 5.117226E-2 1.600000E+0 3.319338E-2 2.291847E-2 5.137615E-2 1.700000E+0 3.331539E-2 2.300505E-2 5.155687E-2 1.800000E+0 3.342716E-2 2.308533E-2 5.172073E-2 1.900000E+0 3.353119E-2 2.316074E-2 5.187197E-2 2.000000E+0 3.362922E-2 2.323269E-2 5.201356E-2 2.100000E+0 3.372253E-2 2.330633E-2 5.214762E-2 2.200000E+0 3.381208E-2 2.338909E-2 5.227568E-2 2.300000E+0 3.389909E-2 2.348092E-2 5.239891E-2 2.400000E+0 3.399296E-2 2.360441E-2 5.251819E-2 2.500000E+0 3.410445E-2 2.387250E-2 5.263421E-2 2.600000E+0 3.424327E-2 2.436063E-2 5.274810E-2 2.700000E+0 3.457783E-2 2.495609E-2 5.287891E-2 2.800000E+0 3.530257E-2 2.555533E-2 5.304351E-2 2.900000E+0 3.621402E-2 2.609867E-2 5.341329E-2 3.000000E+0 3.713521E-2 2.654870E-2 5.462826E-2 3.100000E+0 3.796717E-2 2.687681E-2 5.625017E-2 3.200000E+0 3.864610E-2 2.705445E-2 5.793087E-2 3.300000E+0 3.912048E-2 2.704809E-2 5.947572E-2 3.400000E+0 3.933548E-2 2.684183E-2 6.075425E-2 3.500000E+0 3.922040E-2 2.663395E-2 6.165426E-2 3.600000E+0 3.873861E-2 2.581464E-2 6.204190E-2 | [Ramp] dV/dt_r 5.455E-1/2.370E-9 3.274E-1/2.645E-9 8.388E-1/1.739E-9 dV/dt_f 7.570E-1/2.623E-9 5.199E-1/3.272E-9 9.352E-1/1.846E-9 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.799979E+0 1.649972E+0 1.949986E+0 2.020202E-10 1.799982E+0 1.649968E+0 1.949989E+0 4.040404E-10 1.799980E+0 1.649975E+0 1.949986E+0 6.060606E-10 1.799978E+0 1.649977E+0 1.949985E+0 8.080808E-10 1.799980E+0 1.649971E+0 1.949986E+0 1.010101E-9 1.799981E+0 1.649966E+0 1.949987E+0 1.212121E-9 1.799980E+0 1.649969E+0 1.949987E+0 1.414141E-9 1.799979E+0 1.649975E+0 1.949986E+0 1.616162E-9 1.799978E+0 1.649977E+0 1.949985E+0 1.818182E-9 1.799980E+0 1.649971E+0 1.949986E+0 2.020202E-9 1.799981E+0 1.649967E+0 1.949987E+0 2.222222E-9 1.799980E+0 1.649970E+0 1.949987E+0 2.424242E-9 1.799979E+0 1.649975E+0 1.949986E+0 2.626263E-9 1.799978E+0 1.649976E+0 1.949986E+0 2.828283E-9 1.799980E+0 1.649971E+0 1.949986E+0 3.030303E-9 1.799981E+0 1.649966E+0 1.949987E+0 3.232323E-9 1.799980E+0 1.649970E+0 1.949987E+0 3.434343E-9 1.799979E+0 1.649975E+0 1.949986E+0 3.636364E-9 1.799978E+0 1.649976E+0 1.949986E+0 3.838384E-9 1.799980E+0 1.649971E+0 1.949986E+0 4.040404E-9 1.799981E+0 1.649966E+0 1.949987E+0 4.242424E-9 1.799980E+0 1.649970E+0 1.949987E+0 4.444444E-9 1.799978E+0 1.649975E+0 1.949986E+0 4.646465E-9 1.799978E+0 1.649976E+0 1.949986E+0 4.848485E-9 1.799980E+0 1.649970E+0 1.949987E+0 5.050505E-9 1.799981E+0 1.649966E+0 1.949987E+0 5.252525E-9 1.799980E+0 1.649970E+0 1.949987E+0 5.454545E-9 1.799978E+0 1.649975E+0 1.949986E+0 5.656566E-9 1.799978E+0 1.649975E+0 1.949986E+0 5.858586E-9 1.799980E+0 1.649969E+0 1.949987E+0 6.060606E-9 1.799981E+0 1.649965E+0 1.949987E+0 6.262626E-9 1.799981E+0 1.649970E+0 1.949988E+0 6.464646E-9 1.799981E+0 1.649976E+0 1.949988E+0 6.666667E-9 1.799984E+0 1.649979E+0 1.949990E+0 6.868687E-9 1.799990E+0 1.649979E+0 1.949992E+0 7.070707E-9 1.799994E+0 1.649980E+0 1.949996E+0 7.272727E-9 1.799995E+0 1.649986E+0 1.949999E+0 7.474747E-9 1.799995E+0 1.649992E+0 1.950003E+0 7.676768E-9 1.800000E+0 1.649994E+0 1.950007E+0 7.878788E-9 1.800008E+0 1.649993E+0 1.949967E+0 8.080808E-9 1.800008E+0 1.649995E+0 1.949527E+0 8.282828E-9 1.799982E+0 1.650004E+0 1.948714E+0 8.484848E-9 1.799954E+0 1.650015E+0 1.947870E+0 8.686869E-9 1.799519E+0 1.650023E+0 1.954632E+0 8.888889E-9 1.798688E+0 1.650031E+0 1.952731E+0 9.090909E-9 1.797957E+0 1.649984E+0 1.900379E+0 9.292929E-9 1.797225E+0 1.649754E+0 1.819237E+0 9.494949E-9 1.797517E+0 1.649518E+0 1.707818E+0 9.696970E-9 1.802962E+0 1.648931E+0 1.603765E+0 9.898990E-9 1.809741E+0 1.648337E+0 1.505756E+0 1.010101E-8 1.802201E+0 1.647862E+0 1.406908E+0 1.030303E-8 1.780414E+0 1.647398E+0 1.300325E+0 1.050505E-8 1.755176E+0 1.647759E+0 1.193732E+0 1.070707E-8 1.725089E+0 1.648120E+0 1.085759E+0 1.090909E-8 1.692285E+0 1.649542E+0 9.769283E-1 1.111111E-8 1.650120E+0 1.652856E+0 8.692348E-1 1.131313E-8 1.584143E+0 1.655704E+0 7.866282E-1 1.151515E-8 1.509350E+0 1.657138E+0 7.161254E-1 1.171717E-8 1.435193E+0 1.656018E+0 6.538263E-1 1.191919E-8 1.362646E+0 1.648426E+0 6.123120E-1 1.212121E-8 1.290451E+0 1.640596E+0 5.716718E-1 1.232323E-8 1.224324E+0 1.628679E+0 5.461001E-1 1.252525E-8 1.160159E+0 1.615441E+0 5.253987E-1 1.272727E-8 1.098472E+0 1.601160E+0 5.074617E-1 1.292929E-8 1.041749E+0 1.584793E+0 4.950620E-1 1.313131E-8 9.856763E-1 1.567526E+0 4.829305E-1 1.333333E-8 9.373172E-1 1.539611E+0 4.739725E-1 1.353535E-8 8.911018E-1 1.508737E+0 4.658966E-1 1.373737E-8 8.487862E-1 1.472466E+0 4.586965E-1 1.393939E-8 8.127528E-1 1.427502E+0 4.529072E-1 1.414141E-8 7.775459E-1 1.382435E+0 4.472486E-1 1.434343E-8 7.498371E-1 1.336428E+0 4.427757E-1 1.454545E-8 7.238818E-1 1.290202E+0 4.385801E-1 1.474747E-8 7.013135E-1 1.246737E+0 4.348125E-1 1.494949E-8 6.831801E-1 1.206890E+0 4.316056E-1 1.515152E-8 6.656143E-1 1.167720E+0 4.284767E-1 1.535354E-8 6.522440E-1 1.133560E+0 4.259249E-1 1.555556E-8 6.396749E-1 1.100357E+0 4.234834E-1 1.575758E-8 6.288093E-1 1.069397E+0 4.212876E-1 1.595960E-8 6.197671E-1 1.040841E+0 4.193551E-1 1.616162E-8 6.110260E-1 1.012751E+0 4.174739E-1 1.636364E-8 6.041709E-1 9.875891E-1 4.159149E-1 1.656566E-8 5.975971E-1 9.628636E-1 4.144040E-1 1.676768E-8 5.918572E-1 9.401658E-1 4.130486E-1 1.696970E-8 5.868479E-1 9.192445E-1 4.118293E-1 1.717172E-8 5.820019E-1 8.987984E-1 4.106455E-1 1.737374E-8 5.780469E-1 8.809423E-1 4.096551E-1 1.757576E-8 5.741885E-1 8.633672E-1 4.086857E-1 1.777778E-8 5.708063E-1 8.475222E-1 4.078200E-1 1.797980E-8 5.677647E-1 8.329147E-1 4.070286E-1 1.818182E-8 5.648226E-1 8.187174E-1 4.062625E-1 1.838384E-8 5.623621E-1 8.065059E-1 4.056187E-1 1.858586E-8 5.599348E-1 7.944311E-1 4.049833E-1 1.878788E-8 5.578106E-1 7.837366E-1 4.044184E-1 1.898990E-8 5.558621E-1 7.738425E-1 4.038943E-1 1.919192E-8 5.539786E-1 7.642715E-1 4.033887E-1 1.939394E-8 5.523791E-1 7.561100E-1 4.029643E-1 1.959596E-8 5.507881E-1 7.479912E-1 4.025423E-1 1.979798E-8 5.493792E-1 7.407574E-1 4.021603E-1 2.000000E-8 5.480548E-1 7.339345E-1 4.017970E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 8.887301E-1 4.962881E-1 1.400619E+0 2.020202E-10 8.887319E-1 4.962838E-1 1.400621E+0 4.040404E-10 8.887382E-1 4.962797E-1 1.400625E+0 6.060606E-10 8.887396E-1 4.962797E-1 1.400626E+0 8.080808E-10 8.887283E-1 4.962907E-1 1.400618E+0 1.010101E-9 8.887175E-1 4.963011E-1 1.400611E+0 1.212121E-9 8.887242E-1 4.962955E-1 1.400615E+0 1.414141E-9 8.887361E-1 4.962851E-1 1.400623E+0 1.616162E-9 8.887401E-1 4.962805E-1 1.400625E+0 1.818182E-9 8.887283E-1 4.962878E-1 1.400618E+0 2.020202E-9 8.887176E-1 4.962945E-1 1.400611E+0 2.222222E-9 8.887248E-1 4.962900E-1 1.400616E+0 2.424242E-9 8.887367E-1 4.962826E-1 1.400623E+0 2.626263E-9 8.887396E-1 4.962808E-1 1.400625E+0 2.828283E-9 8.887277E-1 4.962883E-1 1.400618E+0 3.030303E-9 8.887176E-1 4.962947E-1 1.400611E+0 3.232323E-9 8.887254E-1 4.962898E-1 1.400616E+0 3.434343E-9 8.887374E-1 4.962824E-1 1.400624E+0 3.636364E-9 8.887391E-1 4.962814E-1 1.400625E+0 3.838384E-9 8.887272E-1 4.962889E-1 1.400617E+0 4.040404E-9 8.887177E-1 4.962948E-1 1.400611E+0 4.242424E-9 8.887262E-1 4.962897E-1 1.400616E+0 4.444444E-9 8.887383E-1 4.962824E-1 1.400624E+0 4.646465E-9 8.887389E-1 4.962822E-1 1.400624E+0 4.848485E-9 8.887270E-1 4.962898E-1 1.400617E+0 5.050505E-9 8.887181E-1 4.962956E-1 1.400611E+0 5.252525E-9 8.887274E-1 4.962902E-1 1.400617E+0 5.454545E-9 8.887397E-1 4.962830E-1 1.400624E+0 5.656566E-9 8.887392E-1 4.962848E-1 1.400624E+0 5.858586E-9 8.887272E-1 4.962946E-1 1.400616E+0 6.060606E-9 8.887180E-1 4.963012E-1 1.400610E+0 6.262626E-9 8.887229E-1 4.962912E-1 1.400613E+0 6.464646E-9 8.887297E-1 4.962791E-1 1.400616E+0 6.666667E-9 8.887147E-1 4.962743E-1 1.400615E+0 6.868687E-9 8.886837E-1 4.962748E-1 1.400606E+0 7.070707E-9 8.886579E-1 4.962724E-1 1.400586E+0 7.272727E-9 8.886542E-1 4.962575E-1 1.400566E+0 7.474747E-9 8.886527E-1 4.962414E-1 1.400503E+0 7.676768E-9 8.885685E-1 4.962282E-1 1.400434E+0 7.878788E-9 8.884353E-1 4.962169E-1 1.400382E+0 8.080808E-9 8.883165E-1 4.961871E-1 1.401007E+0 8.282828E-9 8.882524E-1 4.960881E-1 1.404301E+0 8.484848E-9 8.881916E-1 4.959846E-1 1.411488E+0 8.686869E-9 8.888249E-1 4.958378E-1 1.402972E+0 8.888889E-9 8.942668E-1 4.956704E-1 1.193845E+0 9.090909E-9 9.036020E-1 4.955944E-1 7.023774E-1 9.292929E-9 9.129372E-1 4.958238E-1 2.541278E-1 9.494949E-9 9.320156E-1 4.960623E-1 8.024590E-2 9.696970E-9 9.293104E-1 4.973655E-1 2.822845E-2 9.898990E-9 8.823623E-1 5.014287E-1 1.365391E-2 1.010101E-8 7.319705E-1 5.068786E-1 1.579019E-2 1.030303E-8 5.452946E-1 5.123660E-1 9.253194E-3 1.050505E-8 3.596318E-1 5.203108E-1 3.851864E-3 1.070707E-8 2.296274E-1 5.282556E-1 4.230428E-3 1.090909E-8 1.312648E-1 5.342052E-1 4.556313E-3 1.111111E-8 6.599000E-2 5.313595E-1 2.344539E-3 1.131313E-8 3.642707E-2 5.111532E-1 2.422720E-3 1.151515E-8 2.278239E-2 4.763472E-1 2.049120E-3 1.171717E-8 1.249893E-2 4.341936E-1 1.739929E-3 1.191919E-8 1.073136E-2 3.734246E-1 1.593921E-3 1.212121E-8 8.976845E-3 3.128517E-1 1.448062E-3 1.232323E-8 7.447486E-3 2.556579E-1 1.304768E-3 1.252525E-8 5.990898E-3 1.995563E-1 1.162301E-3 1.272727E-8 4.835192E-3 1.511712E-1 1.048303E-3 1.292929E-8 4.282156E-3 1.182426E-1 9.913252E-4 1.313131E-8 3.728292E-3 8.617217E-2 9.327531E-4 1.333333E-8 3.164624E-3 6.426279E-2 8.553038E-4 1.353535E-8 2.598231E-3 4.517744E-2 7.726080E-4 1.373737E-8 2.171946E-3 3.017357E-2 7.090389E-4 1.393939E-8 1.971371E-3 2.174484E-2 6.762822E-4 1.414141E-8 1.766865E-3 1.380543E-2 6.417258E-4 1.434343E-8 1.526704E-3 1.030575E-2 5.908402E-4 1.454545E-8 1.278204E-3 7.844387E-3 5.361358E-4 1.474747E-8 1.107414E-3 6.208561E-3 4.965584E-4 1.494949E-8 1.038380E-3 5.653745E-3 4.767895E-4 1.515152E-8 9.639698E-4 5.101084E-3 4.550146E-4 1.535354E-8 8.498105E-4 4.564352E-3 4.184104E-4 1.555556E-8 7.280599E-4 4.030662E-3 3.789742E-4 1.575758E-8 6.519030E-4 3.591053E-3 3.533975E-4 1.595960E-8 6.245491E-4 3.252149E-3 3.426560E-4 1.616162E-8 5.922441E-4 2.919724E-3 3.297483E-4 1.636364E-8 5.289334E-4 2.627873E-3 3.032753E-4 1.656566E-8 4.609962E-4 2.342076E-3 2.747782E-4 1.676768E-8 4.231043E-4 2.102794E-3 2.578972E-4 1.696970E-8 4.115371E-4 1.904268E-3 2.511941E-4 1.717172E-8 3.953189E-4 1.710616E-3 2.424073E-4 1.737374E-8 3.537499E-4 1.543526E-3 2.222636E-4 1.757576E-8 3.094296E-4 1.379319E-3 2.008873E-4 1.777778E-8 2.886447E-4 1.238914E-3 1.903135E-4 1.797980E-8 2.846939E-4 1.115534E-3 1.874663E-4 1.818182E-8 2.763333E-4 9.975865E-4 1.825610E-4 1.838384E-8 2.466319E-4 9.059273E-4 1.676959E-4 1.858586E-8 2.154605E-4 8.160788E-4 1.521447E-4 1.878788E-8 2.033420E-4 7.336077E-4 1.452548E-4 1.898990E-8 2.022701E-4 6.554138E-4 1.433865E-4 1.919192E-8 1.968066E-4 5.827269E-4 1.396945E-4 1.939394E-8 1.721840E-4 5.340651E-4 1.280465E-4 1.959596E-8 1.469823E-4 4.861295E-4 1.161581E-4 1.979798E-8 1.501346E-4 4.336013E-4 1.139214E-4 2.000000E-8 1.664467E-4 3.789416E-4 1.161645E-4 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 5.312869E-1 6.485147E-1 3.974029E-1 2.020202E-10 5.312855E-1 6.485174E-1 3.973995E-1 4.040404E-10 5.312867E-1 6.485159E-1 3.974033E-1 6.060606E-10 5.312874E-1 6.485151E-1 3.974054E-1 8.080808E-10 5.312870E-1 6.485163E-1 3.974028E-1 1.010101E-9 5.312867E-1 6.485175E-1 3.974003E-1 1.212121E-9 5.312864E-1 6.485169E-1 3.974013E-1 1.414141E-9 5.312861E-1 6.485157E-1 3.974032E-1 1.616162E-9 5.312859E-1 6.485155E-1 3.974039E-1 1.818182E-9 5.312859E-1 6.485174E-1 3.974020E-1 2.020202E-9 5.312858E-1 6.485190E-1 3.974002E-1 2.222222E-9 5.312860E-1 6.485179E-1 3.974014E-1 2.424242E-9 5.312862E-1 6.485160E-1 3.974033E-1 2.626263E-9 5.312862E-1 6.485155E-1 3.974037E-1 2.828283E-9 5.312859E-1 6.485174E-1 3.974018E-1 3.030303E-9 5.312857E-1 6.485189E-1 3.974002E-1 3.232323E-9 5.312859E-1 6.485168E-1 3.974015E-1 3.434343E-9 5.312861E-1 6.485138E-1 3.974034E-1 3.636364E-9 5.312863E-1 6.485133E-1 3.974037E-1 3.838384E-9 5.312862E-1 6.485158E-1 3.974017E-1 4.040404E-9 5.312861E-1 6.485180E-1 3.974001E-1 4.242424E-9 5.312861E-1 6.485171E-1 3.974008E-1 4.444444E-9 5.312862E-1 6.485156E-1 3.974019E-1 4.646465E-9 5.312858E-1 6.485157E-1 3.974003E-1 4.848485E-9 5.312850E-1 6.485177E-1 3.973955E-1 5.050505E-9 5.312846E-1 6.485195E-1 3.973907E-1 5.252525E-9 5.312862E-1 6.485201E-1 3.973854E-1 5.454545E-9 5.312881E-1 6.485205E-1 3.973799E-1 5.656566E-9 5.312926E-1 6.485280E-1 3.975781E-1 5.858586E-9 5.312992E-1 6.485418E-1 3.986320E-1 6.060606E-9 5.313136E-1 6.485552E-1 3.999358E-1 6.262626E-9 5.313662E-1 6.485668E-1 4.012397E-1 6.464646E-9 5.314239E-1 6.485781E-1 4.692936E-1 6.666667E-9 5.318000E-1 6.486032E-1 9.024348E-1 6.868687E-9 5.313959E-1 6.486384E-1 1.618408E+0 7.070707E-9 5.294911E-1 6.486821E-1 1.858538E+0 7.272727E-9 5.275864E-1 6.487625E-1 1.910502E+0 7.474747E-9 5.264650E-1 6.488464E-1 1.924027E+0 7.676768E-9 5.636418E-1 6.489196E-1 1.931960E+0 7.878788E-9 7.766482E-1 6.478850E-1 1.936590E+0 8.080808E-9 1.151587E+0 6.457698E-1 1.939924E+0 8.282828E-9 1.527509E+0 6.436546E-1 1.942658E+0 8.484848E-9 1.691579E+0 6.389792E-1 1.943726E+0 8.686869E-9 1.753777E+0 6.366874E-1 1.944719E+0 8.888889E-9 1.765993E+0 6.357984E-1 1.945502E+0 9.090909E-9 1.773792E+0 6.389297E-1 1.946216E+0 9.292929E-9 1.781591E+0 6.712706E-1 1.946817E+0 9.494949E-9 1.784290E+0 7.665475E-1 1.947147E+0 9.696970E-9 1.786804E+0 9.491675E-1 1.947472E+0 9.898990E-9 1.788844E+0 1.163807E+0 1.947773E+0 1.010101E-8 1.790390E+0 1.354975E+0 1.948069E+0 1.030303E-8 1.791930E+0 1.476659E+0 1.948310E+0 1.050505E-8 1.793036E+0 1.596686E+0 1.948439E+0 1.070707E-8 1.794142E+0 1.618526E+0 1.948569E+0 1.090909E-8 1.794977E+0 1.620006E+0 1.948726E+0 1.111111E-8 1.795585E+0 1.623386E+0 1.948882E+0 1.131313E-8 1.796187E+0 1.627862E+0 1.948947E+0 1.151515E-8 1.796615E+0 1.630908E+0 1.949020E+0 1.171717E-8 1.797011E+0 1.633635E+0 1.949094E+0 1.191919E-8 1.797325E+0 1.635550E+0 1.949174E+0 1.212121E-8 1.797634E+0 1.637446E+0 1.949251E+0 1.232323E-8 1.797865E+0 1.638993E+0 1.949295E+0 1.252525E-8 1.798069E+0 1.640426E+0 1.949329E+0 1.272727E-8 1.798256E+0 1.641712E+0 1.949366E+0 1.292929E-8 1.798407E+0 1.642698E+0 1.949413E+0 1.313131E-8 1.798555E+0 1.643665E+0 1.949458E+0 1.333333E-8 1.798669E+0 1.644388E+0 1.949481E+0 1.353535E-8 1.798775E+0 1.645043E+0 1.949499E+0 1.373737E-8 1.798870E+0 1.645620E+0 1.949523E+0 1.393939E-8 1.798950E+0 1.646072E+0 1.949556E+0 1.414141E-8 1.799027E+0 1.646512E+0 1.949587E+0 1.434343E-8 1.799092E+0 1.646853E+0 1.949598E+0 1.454545E-8 1.799153E+0 1.647171E+0 1.949605E+0 1.474747E-8 1.799207E+0 1.647452E+0 1.949620E+0 1.494949E-8 1.799250E+0 1.647685E+0 1.949646E+0 1.515152E-8 1.799292E+0 1.647912E+0 1.949669E+0 1.535354E-8 1.799324E+0 1.648092E+0 1.949674E+0 1.555556E-8 1.799354E+0 1.648263E+0 1.949675E+0 1.575758E-8 1.799384E+0 1.648414E+0 1.949686E+0 1.595960E-8 1.799416E+0 1.648544E+0 1.949707E+0 1.616162E-8 1.799446E+0 1.648669E+0 1.949726E+0 1.636364E-8 1.799462E+0 1.648770E+0 1.949728E+0 1.656566E-8 1.799476E+0 1.648866E+0 1.949728E+0 1.676768E-8 1.799495E+0 1.648955E+0 1.949738E+0 1.696970E-8 1.799520E+0 1.649035E+0 1.949757E+0 1.717172E-8 1.799542E+0 1.649111E+0 1.949773E+0 1.737374E-8 1.799551E+0 1.649165E+0 1.949772E+0 1.757576E-8 1.799557E+0 1.649215E+0 1.949768E+0 1.777778E-8 1.799569E+0 1.649265E+0 1.949777E+0 1.797980E-8 1.799585E+0 1.649313E+0 1.949794E+0 1.818182E-8 1.799598E+0 1.649358E+0 1.949808E+0 1.838384E-8 1.799604E+0 1.649385E+0 1.949805E+0 1.858586E-8 1.799608E+0 1.649411E+0 1.949801E+0 1.878788E-8 1.799620E+0 1.649444E+0 1.949809E+0 1.898990E-8 1.799636E+0 1.649481E+0 1.949824E+0 1.919192E-8 1.799649E+0 1.649513E+0 1.949835E+0 1.939394E-8 1.799651E+0 1.649523E+0 1.949832E+0 1.959596E-8 1.799652E+0 1.649532E+0 1.949828E+0 1.979798E-8 1.799660E+0 1.649559E+0 1.949838E+0 2.000000E-8 1.799672E+0 1.649595E+0 1.949855E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 2.020202E-10 0.0 2.835928E-6 -2.834859E-6 4.040404E-10 0.0 6.846844E-7 1.412129E-7 6.060606E-10 -1.268839E-7 -7.720895E-7 1.798442E-6 8.080808E-10 -5.841233E-7 -4.207405E-7 2.192821E-8 1.010101E-9 -1.012558E-6 -7.817517E-8 -1.679575E-6 1.212121E-9 -5.739779E-7 0.0 -1.123238E-6 1.414141E-9 1.209623E-7 0.0 1.006993E-7 1.616162E-9 3.445974E-7 1.069437E-7 5.090360E-7 1.818182E-9 -3.995620E-7 4.334892E-7 -7.574099E-7 2.020202E-9 -1.069758E-6 7.273802E-7 -1.896318E-6 2.222222E-9 -6.267998E-7 5.298201E-7 -1.115777E-6 2.424242E-9 1.083148E-7 2.032746E-7 1.685403E-7 2.626263E-9 2.778409E-7 1.453212E-7 4.845527E-7 2.828283E-9 -4.852920E-7 5.302779E-7 -7.961753E-7 3.030303E-9 -1.132936E-6 8.246816E-7 -1.883611E-6 3.232323E-9 -6.218403E-7 2.105365E-7 -1.031683E-6 3.434343E-9 1.548802E-7 -6.118806E-7 2.648179E-7 3.636364E-9 2.362476E-7 -7.353840E-7 4.388242E-7 3.838384E-9 -6.135885E-7 7.708463E-8 -8.903926E-7 4.040404E-9 -1.365051E-6 7.215787E-7 -2.065018E-6 4.242424E-9 -1.376255E-6 1.020647E-7 -2.076346E-6 4.444444E-9 -1.242358E-6 -7.652118E-7 -1.859652E-6 4.646465E-9 -2.903349E-6 -1.409922E-6 -5.099546E-6 4.848485E-9 -6.528381E-6 -1.811091E-6 -1.212178E-5 5.050505E-9 -1.008334E-5 -2.648074E-6 -2.030614E-5 5.252525E-9 -1.321647E-5 -6.108650E-6 -3.548654E-5 5.454545E-9 -1.628092E-5 -9.996324E-6 -5.180583E-5 5.656566E-9 -2.228262E-5 -1.140222E-5 1.513290E-4 5.858586E-9 -3.091530E-5 -1.058510E-5 1.328962E-3 6.060606E-9 -2.683743E-5 -1.086525E-5 2.774257E-3 6.262626E-9 4.100505E-5 -1.665006E-5 4.219551E-3 6.464646E-9 1.171094E-4 -2.314810E-5 -1.483027E-3 6.666667E-9 7.048426E-4 -3.377030E-5 1.821378E-3 6.868687E-9 1.680359E-3 -4.740976E-5 5.827511E-2 7.070707E-9 2.374771E-3 -4.464869E-5 1.760386E-1 7.272727E-9 3.069184E-3 2.863462E-5 2.756572E-1 7.474747E-9 2.518545E-3 1.087124E-4 3.877649E-1 7.676768E-9 -1.797276E-3 4.455908E-4 5.129945E-1 7.878788E-9 -1.373093E-2 9.094141E-4 6.388173E-1 8.080808E-9 -3.029490E-2 1.272583E-3 7.471853E-1 8.282828E-9 -2.023467E-2 1.635752E-3 8.503763E-1 8.484848E-9 3.270175E-2 1.603281E-3 9.429376E-1 8.686869E-9 8.434006E-2 1.169064E-3 1.013016E+0 8.888889E-9 1.385737E-1 5.809571E-4 1.082462E+0 9.090909E-9 1.982015E-1 -4.079199E-4 1.132507E+0 9.292929E-9 2.578293E-1 -4.126226E-3 1.178329E+0 9.494949E-9 3.201050E-1 -1.015542E-2 1.217410E+0 9.696970E-9 3.824767E-1 -1.878149E-2 1.244229E+0 9.898990E-9 4.384276E-1 -2.836289E-2 1.270928E+0 1.010101E-8 4.876954E-1 -3.799645E-2 1.287854E+0 1.030303E-8 5.367823E-1 -3.853864E-2 1.303337E+0 1.050505E-8 5.739814E-1 -1.424269E-2 1.316295E+0 1.070707E-8 6.111806E-1 1.179863E-2 1.325404E+0 1.090909E-8 6.437011E-1 3.843105E-2 1.334432E+0 1.111111E-8 6.720609E-1 6.660952E-2 1.341381E+0 1.131313E-8 6.960175E-1 9.806532E-2 1.346988E+0 1.151515E-8 7.169541E-1 1.305616E-1 1.351870E+0 1.171717E-8 7.364122E-1 1.627194E-1 1.356386E+0 1.191919E-8 7.521239E-1 1.940199E-1 1.359973E+0 1.212121E-8 7.676524E-1 2.251194E-1 1.363516E+0 1.232323E-8 7.800211E-1 2.527555E-1 1.366302E+0 1.252525E-8 7.913686E-1 2.792722E-1 1.368844E+0 1.272727E-8 8.016608E-1 3.039244E-1 1.371154E+0 1.292929E-8 8.098395E-1 3.248423E-1 1.372998E+0 1.313131E-8 8.178775E-1 3.454722E-1 1.374814E+0 1.333333E-8 8.242507E-1 3.626928E-1 1.376310E+0 1.353535E-8 8.301613E-1 3.789660E-1 1.377716E+0 1.373737E-8 8.354502E-1 3.937108E-1 1.379003E+0 1.393939E-8 8.397378E-1 4.059934E-1 1.380098E+0 1.414141E-8 8.439305E-1 4.180277E-1 1.381175E+0 1.434343E-8 8.472628E-1 4.278077E-1 1.382094E+0 1.454545E-8 8.503938E-1 4.370606E-1 1.382977E+0 1.474747E-8 8.531670E-1 4.452924E-1 1.383791E+0 1.494949E-8 8.554716E-1 4.521873E-1 1.384515E+0 1.515152E-8 8.577159E-1 4.589016E-1 1.385228E+0 1.535354E-8 8.595146E-1 4.642819E-1 1.385856E+0 1.555556E-8 8.612282E-1 4.694074E-1 1.386467E+0 1.575758E-8 8.627372E-1 4.738875E-1 1.387034E+0 1.595960E-8 8.640274E-1 4.776767E-1 1.387552E+0 1.616162E-8 8.652805E-1 4.813444E-1 1.388063E+0 1.636364E-8 8.663014E-1 4.842508E-1 1.388527E+0 1.656566E-8 8.672876E-1 4.870435E-1 1.388984E+0 1.676768E-8 8.681575E-1 4.894404E-1 1.389409E+0 1.696970E-8 8.689255E-1 4.914904E-1 1.389806E+0 1.717172E-8 8.696703E-1 4.934618E-1 1.390197E+0 1.737374E-8 8.702890E-1 4.950045E-1 1.390559E+0 1.757576E-8 8.708940E-1 4.965007E-1 1.390917E+0 1.777778E-8 8.714352E-1 4.977592E-1 1.391253E+0 1.797980E-8 8.719308E-1 4.988475E-1 1.391574E+0 1.818182E-8 8.724115E-1 4.998861E-1 1.391890E+0 1.838384E-8 8.728202E-1 5.006836E-1 1.392178E+0 1.858586E-8 8.732240E-1 5.014645E-1 1.392464E+0 1.878788E-8 8.735922E-1 5.021042E-1 1.392734E+0 1.898990E-8 8.739397E-1 5.026621E-1 1.392995E+0 1.919192E-8 8.742785E-1 5.031896E-1 1.393251E+0 1.939394E-8 8.745787E-1 5.035847E-1 1.393489E+0 1.959596E-8 8.748778E-1 5.039758E-1 1.393726E+0 1.979798E-8 8.751585E-1 5.042911E-1 1.393948E+0 2.000000E-8 8.754306E-1 5.045713E-1 1.394163E+0 | |[End data_o | |====================================================================== [End]