|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ08L6 | TinyLogic(tm) UHS 2-input AND gate | MicroPak-6 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz08l6_450.ibs | [File Rev] 1.0 | [Date] Oct 17, 2005 1:19:25 PM | [Source] SPICE to IBIS translation | [Notes] Covers Vcc range of 4.5 to 5.5 Volts | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Cont: Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2005 Fairchild Semiconductor Corp. | [Component] nc7sz08 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 0.013 0.013 0.07 L_pkg 0.44n 0.19n 0.46n C_pkg 0.31p 0.16p 0.38p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a SZxx_Input 13m 0.44n 0.31p 2 b SZxx_Input 13m 0.45n 0.39p 3 gnd GND 07m 0.19n 0.16p 4 Y SZxx_Output 13m 0.46n 0.32p 5 nc SZxx_Input 13m 0.45n 0.38p 6 vcc POWER 07m 0.21n 0.17p | [Model] SZxx_Input Model_type Input Vinh=3.85 Vinl=1.35 C_comp 1.5p 1.5p 1.5p [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -2.685861E+0 -2.643759E+0 -2.733891E+0 -4.900000E+0 -2.619075E+0 -2.579008E+0 -2.664873E+0 -4.800000E+0 -2.552290E+0 -2.514256E+0 -2.595856E+0 -4.700000E+0 -2.485504E+0 -2.449505E+0 -2.526838E+0 -4.600000E+0 -2.418718E+0 -2.384753E+0 -2.457821E+0 -4.500000E+0 -2.351933E+0 -2.320002E+0 -2.388803E+0 -4.400000E+0 -2.285147E+0 -2.255250E+0 -2.319786E+0 -4.300000E+0 -2.218361E+0 -2.190499E+0 -2.250769E+0 -4.200000E+0 -2.151576E+0 -2.125748E+0 -2.181752E+0 -4.100000E+0 -2.084790E+0 -2.060996E+0 -2.112734E+0 -4.000000E+0 -2.018004E+0 -1.996245E+0 -2.043717E+0 -3.900000E+0 -1.951219E+0 -1.931493E+0 -1.974700E+0 -3.800000E+0 -1.884433E+0 -1.866742E+0 -1.905683E+0 -3.700000E+0 -1.817648E+0 -1.801990E+0 -1.836666E+0 -3.600000E+0 -1.750862E+0 -1.737239E+0 -1.767649E+0 -3.500000E+0 -1.684076E+0 -1.672487E+0 -1.698632E+0 -3.400000E+0 -1.617291E+0 -1.607736E+0 -1.629615E+0 -3.300000E+0 -1.550505E+0 -1.542985E+0 -1.560598E+0 -3.200000E+0 -1.483720E+0 -1.478233E+0 -1.491581E+0 -3.100000E+0 -1.416934E+0 -1.413482E+0 -1.422564E+0 -3.000000E+0 -1.350149E+0 -1.348731E+0 -1.353547E+0 -2.900000E+0 -1.283364E+0 -1.283979E+0 -1.284531E+0 -2.800000E+0 -1.216578E+0 -1.219228E+0 -1.215515E+0 -2.700000E+0 -1.149811E+0 -1.154494E+0 -1.146516E+0 -2.600000E+0 -1.083110E+0 -1.089830E+0 -1.077574E+0 -2.500000E+0 -1.016484E+0 -1.025247E+0 -1.008699E+0 -2.400000E+0 -9.499429E-1 -9.607564E-1 -9.398998E-1 -2.300000E+0 -8.834994E-1 -8.963692E-1 -8.711875E-1 -2.200000E+0 -8.171681E-1 -8.321008E-1 -8.025762E-1 -2.100000E+0 -7.509674E-1 -7.679695E-1 -7.340836E-1 -2.000000E+0 -6.849205E-1 -7.039980E-1 -6.657323E-1 -1.900000E+0 -6.190575E-1 -6.402155E-1 -5.975521E-1 -1.800000E+0 -5.534179E-1 -5.766593E-1 -5.295831E-1 -1.700000E+0 -4.880551E-1 -5.133790E-1 -4.618811E-1 -1.600000E+0 -4.230443E-1 -4.504425E-1 -3.945273E-1 -1.500000E+0 -3.584950E-1 -3.879454E-1 -3.276456E-1 -1.400000E+0 -2.945781E-1 -3.260280E-1 -2.614424E-1 -1.300000E+0 -2.315683E-1 -2.649085E-1 -1.962778E-1 -1.200000E+0 -1.699708E-1 -2.049501E-1 -1.329055E-1 -1.100000E+0 -1.108287E-1 -1.468166E-1 -7.324484E-2 -1.000000E+0 -5.677262E-2 -9.189063E-2 -2.416303E-2 -9.000000E-1 -1.604618E-2 -4.358414E-2 -5.362438E-3 -8.000000E-1 -2.295305E-3 -1.087839E-2 -3.341665E-3 -7.000000E-1 -8.282180E-4 -1.205059E-3 -2.018699E-3 -6.000000E-1 -3.563403E-4 -1.851319E-4 -6.523762E-4 -5.000000E-1 -8.319481E-5 -4.939669E-5 -8.318562E-5 -4.000000E-1 -8.491506E-6 -9.915057E-6 -5.195764E-6 -3.000000E-1 -5.176340E-7 -1.035695E-6 -1.489004E-7 -2.000000E-1 -2.065296E-8 -7.058301E-8 -2.336991E-9 -1.000000E-1 -5.978925E-10 -3.632604E-9 -2.787512E-11 1.000000E-1 1.690628E-11 1.639039E-10 2.819717E-12 2.000000E-1 2.052886E-11 1.774991E-10 5.436984E-12 3.000000E-1 2.364120E-11 1.846839E-10 8.047118E-12 4.000000E-1 2.665812E-11 1.908012E-10 1.065614E-11 5.000000E-1 2.964118E-11 1.965452E-10 1.326450E-11 6.000000E-1 3.260858E-11 2.021112E-10 1.587241E-11 7.000000E-1 3.556822E-11 2.075800E-10 1.848077E-11 8.000000E-1 3.852429E-11 2.129907E-10 2.108869E-11 9.000000E-1 4.147771E-11 2.183658E-10 2.369704E-11 1.000000E+0 4.443068E-11 2.237195E-10 2.630518E-11 1.100000E+0 4.738343E-11 2.290608E-10 2.891376E-11 1.200000E+0 5.033751E-11 2.343961E-10 3.152190E-11 1.300000E+0 5.329293E-11 2.397296E-10 3.413092E-11 1.400000E+0 5.624878E-11 2.450640E-10 3.673861E-11 1.500000E+0 5.920819E-11 2.504024E-10 3.934719E-11 1.600000E+0 6.216849E-11 2.557461E-10 4.195577E-11 1.700000E+0 6.512968E-11 2.610978E-10 4.456435E-11 1.800000E+0 6.809486E-11 2.664584E-10 4.717382E-11 1.900000E+0 7.106138E-11 2.718283E-10 4.978240E-11 2.000000E+0 7.403056E-11 2.772089E-10 5.239098E-11 2.100000E+0 7.700152E-11 2.826006E-10 5.499956E-11 2.200000E+0 7.997603E-11 2.880061E-10 5.760992E-11 2.300000E+0 8.295320E-11 2.934248E-10 6.021850E-11 2.400000E+0 8.593304E-11 2.988614E-10 6.282796E-11 2.500000E+0 8.891732E-11 3.043175E-10 6.543832E-11 2.600000E+0 9.190337E-11 3.097940E-10 6.804779E-11 2.700000E+0 9.489476E-11 3.152980E-10 7.065726E-11 2.800000E+0 9.788792E-11 3.208314E-10 7.326761E-11 2.900000E+0 1.008882E-10 3.264011E-10 7.587619E-11 3.000000E+0 1.038947E-10 3.320126E-10 7.848744E-11 3.100000E+0 1.069091E-10 3.376774E-10 8.109780E-11 3.200000E+0 1.099307E-10 3.434000E-10 8.370726E-11 3.300000E+0 1.129594E-10 3.491936E-10 8.631762E-11 3.400000E+0 1.160014E-10 3.550671E-10 8.892886E-11 3.500000E+0 1.190541E-10 3.610365E-10 9.154100E-11 3.600000E+0 1.221174E-10 3.671143E-10 9.415224E-11 3.700000E+0 1.251994E-10 3.733156E-10 9.676704E-11 3.800000E+0 1.282938E-10 3.796581E-10 9.938006E-11 3.900000E+0 1.314131E-10 3.861613E-10 1.019878E-10 4.000000E+0 1.345502E-10 3.928413E-10 1.046043E-10 4.100000E+0 1.377138E-10 3.997229E-10 1.072156E-10 4.200000E+0 1.409060E-10 4.068248E-10 1.098321E-10 4.300000E+0 1.441194E-10 4.141718E-10 1.124452E-10 4.400000E+0 1.473701E-10 4.217888E-10 1.150653E-10 4.500000E+0 1.506564E-10 4.296972E-10 1.176801E-10 4.600000E+0 1.539799E-10 4.379288E-10 1.203002E-10 4.700000E+0 1.573479E-10 4.465104E-10 1.229150E-10 4.800000E+0 1.607621E-10 4.554685E-10 1.255387E-10 4.900000E+0 1.642242E-10 4.648282E-10 1.281553E-10 5.000000E+0 1.677378E-10 4.746266E-10 1.307789E-10 | [POWER Clamp] 0.0 1.677378E-10 4.296972E-10 1.439115E-10 -10.000000E-2 1.713083E-10 4.379288E-10 1.465477E-10 -2.000000E-1 1.749427E-10 4.465104E-10 1.491767E-10 -3.000000E-1 1.786375E-10 4.554685E-10 1.518128E-10 -4.000000E-1 1.824070E-10 4.648282E-10 1.544507E-10 -5.000000E-1 1.862457E-10 4.746266E-10 1.570886E-10 -6.000000E-1 1.901679E-10 4.848939E-10 1.597371E-10 -7.000000E-1 1.941700E-10 4.956639E-10 1.623786E-10 -8.000000E-1 1.982592E-10 5.069616E-10 1.650271E-10 -9.000000E-1 2.024425E-10 5.188223E-10 1.676792E-10 -1.000000E+0 2.067200E-10 5.312835E-10 1.703313E-10 -1.100000E+0 2.111040E-10 5.443788E-10 1.729905E-10 -1.200000E+0 2.155929E-10 5.581437E-10 1.756515E-10 -1.300000E+0 2.201919E-10 5.726122E-10 1.783160E-10 -1.400000E+0 2.249170E-10 5.878214E-10 1.809859E-10 -1.500000E+0 2.297611E-10 6.038032E-10 1.836611E-10 -1.600000E+0 2.347331E-10 6.206058E-10 1.863327E-10 -1.700000E+0 2.398437E-10 6.382592E-10 1.890150E-10 -1.800000E+0 2.450911E-10 6.568044E-10 1.916973E-10 -1.900000E+0 2.504841E-10 6.762750E-10 1.943903E-10 -2.000000E+0 2.560299E-10 6.967138E-10 1.970797E-10 -2.100000E+0 2.617320E-10 7.181633E-10 1.997797E-10 -2.200000E+0 2.675975E-10 7.406538E-10 2.024834E-10 -2.300000E+0 2.736300E-10 7.642367E-10 2.051905E-10 -2.400000E+0 2.798473E-10 7.889405E-10 2.079013E-10 -2.500000E+0 2.862386E-10 8.148167E-10 2.106297E-10 -2.600000E+0 2.928182E-10 8.418972E-10 2.133547E-10 -2.700000E+0 2.995932E-10 8.702266E-10 2.160831E-10 -2.800000E+0 3.065672E-10 8.998491E-10 2.188223E-10 -2.900000E+0 3.137472E-10 9.307986E-10 2.215650E-10 -3.000000E+0 3.211405E-10 9.631211E-10 2.243219E-10 -3.100000E+0 3.287575E-10 9.968648E-10 2.270788E-10 -3.200000E+0 3.365983E-10 1.032063E-9 2.298428E-10 -3.300000E+0 3.446701E-10 1.068761E-9 2.326175E-10 -3.400000E+0 3.529870E-10 1.106999E-9 2.354028E-10 -3.500000E+0 3.615455E-10 1.146823E-9 2.381881E-10 -3.600000E+0 3.703633E-10 1.188274E-9 2.409841E-10 -3.700000E+0 3.794369E-10 1.231399E-9 2.437943E-10 -3.800000E+0 3.887770E-10 1.276234E-9 2.466045E-10 -3.900000E+0 3.983942E-10 1.322832E-9 2.494254E-10 -4.000000E+0 4.082850E-10 1.371230E-9 2.522604E-10 -4.100000E+0 4.184706E-10 1.421466E-9 2.551062E-10 -4.200000E+0 4.289404E-10 1.473595E-9 2.579554E-10 -4.300000E+0 4.397300E-10 1.527660E-9 2.608154E-10 -4.400000E+0 4.508216E-10 1.583700E-9 2.636895E-10 -4.500000E+0 4.622329E-10 1.641762E-9 2.665672E-10 -4.600000E+0 4.739675E-10 1.701888E-9 2.694556E-10 -4.700000E+0 4.860290E-10 1.764125E-9 2.723617E-10 -4.800000E+0 4.984386E-10 1.828514E-9 2.752785E-10 -4.900000E+0 5.111858E-10 1.895099E-9 2.781988E-10 -5.000000E+0 5.242988E-10 1.963929E-9 2.811369E-10 | |[End SZxx_Input | |====================================================================== | [Model] SZxx_Output Model_type Output Polarity Non-Inverting Vref=0 Cref=50p C_comp 15.5p 15.5p 15.5p [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [Pullup] -5.000000E+0 7.907103E-1 5.771223E-1 8.534512E-1 -4.800000E+0 7.675149E-1 5.583315E-1 8.283130E-1 -4.700000E+0 7.438240E-1 5.394503E-1 8.161217E-1 -4.500000E+0 7.183325E-1 5.209375E-1 7.834543E-1 -4.400000E+0 6.898346E-1 5.019747E-1 7.75232E-1 -4.200000E+0 6.453071E-1 4.827443E-1 7.589573E-1 -4.100000E+0 6.208949E-1 4.637595E-1 7.467583E-1 -3.900000E+0 5.951057E-1 4.440364E-1 7.240508E-1 -3.800000E+0 5.457211E-1 4.250856E-1 6.979147E-1 -3.600000E+0 5.256557E-1 4.055529E-1 6.711841E-1 -3.500000E+0 4.951329E-1 3.885993E-1 6.616257E-1 -3.300000E+0 4.741172E-1 3.764598E-1 6.385760E-1 -3.200000E+0 4.656008E-1 3.631042E-1 6.248158E-1 -3.000000E+0 4.447166E-1 3.409263E-1 5.939459E-1 -2.900000E+0 4.328127E-1 3.230589E-1 5.771323E-1 -2.700000E+0 4.068218E-1 3.049449E-1 5.412797E-1 -2.600000E+0 3.929399E-1 2.949719E-1 5.223995E-1 -2.400000E+0 3.637926E-1 2.736558E-1 4.830483E-1 -2.300000E+0 3.486519E-1 2.624473E-1 4.627342E-1 -2.100000E+0 3.175080E-1 2.391935E-1 4.213996E-1 -2.000000E+0 3.016163E-1 2.272350E-1 4.004685E-1 -1.800000E+0 2.694753E-1 2.028604E-1 3.580913E-1 -1.700000E+0 2.532796E-1 1.905395E-1 3.366462E-1 -1.500000E+0 2.206690E-1 1.658219E-1 2.932667E-1 -1.400000E+0 2.042641E-1 1.534545E-1 2.713607E-1 -1.200000E+0 1.713115E-1 1.287370E-1 2.273477E-1 -1.100000E+0 1.548181E-1 1.164062E-1 2.056310E-1 -9.000000E-1 1.222871E-1 9.190881E-2 1.670444E-1 -8.000000E-1 1.071099E-1 7.985957E-2 1.490747E-1 -6.000000E-1 8.004015E-2 5.739634E-2 1.126296E-1 -5.000000E-1 6.667935E-2 4.748601E-2 9.416281E-2 -3.000000E-1 3.991953E-2 2.820531E-2 5.680662E-2 -2.000000E-1 2.655845E-2 1.868812E-2 3.795136E-2 0.0 4.503984E-10 9.950061E-10 4.164891E-10 2.000000E-1 -2.566127E-2 -1.783687E-2 -3.703866E-2 3.000000E-1 -3.794523E-2 -2.633049E-2 -5.479047E-2 5.000000E-1 -6.140790E-2 -4.246054E-2 -8.874053E-2 6.000000E-1 -7.258219E-2 -5.009412E-2 -1.049322E-1 8.000000E-1 -9.380645E-2 -6.449173E-2 -1.357341E-1 9.000000E-1 -1.038527E-1 -7.125327E-2 -1.503395E-1 1.100000E+0 -1.228050E-1 -8.389621E-2 -1.779491E-1 1.200000E+0 -1.317082E-1 -8.977558E-2 -1.909502E-1 1.400000E+0 -1.483622E-1 -1.006458E-1 -2.153399E-1 1.500000E+0 -1.561111E-1 -1.056353E-1 -2.267274E-1 1.700000E+0 -1.704492E-1 -1.147206E-1 -2.478872E-1 1.800000E+0 -1.770376E-1 -1.188162E-1 -2.576604E-1 2.000000E+0 -1.890535E-1 -1.261153E-1 -2.755986E-1 2.100000E+0 -1.944824E-1 -1.293214E-1 -2.837664E-1 2.300000E+0 -2.041906E-1 -1.348621E-1 -2.985103E-1 2.400000E+0 -2.084765E-1 -1.372094E-1 -3.050920E-1 2.600000E+0 -2.159439E-1 -1.411192E-1 -3.166959E-1 2.700000E+0 -2.191483E-1 -1.427240E-1 -3.217323E-1 2.900000E+0 -2.245954E-1 -1.453797E-1 -3.303425E-1 3.000000E+0 -2.268945E-1 -1.464933E-1 -3.339654E-1 3.200000E+0 -2.308095E-1 -1.484195E-1 -3.400309E-1 3.300000E+0 -2.324891E-1 -1.492672E-1 -3.425624E-1 3.500000E+0 -2.354221E-1 -1.507890E-1 -3.468394E-1 3.600000E+0 -2.367147E-1 -1.514784E-1 -3.486596E-1 3.800000E+0 -2.390252E-1 -1.527411E-1 -3.518120E-1 3.900000E+0 -2.400651E-1 -1.533225E-1 -3.531900E-1 4.100000E+0 -2.419567E-1 -1.544007E-1 -3.556370E-1 4.200000E+0 -2.428215E-1 -1.549026E-1 -3.567326E-1 4.400000E+0 -2.444158E-1 -1.558421E-1 -3.587194E-1 4.500000E+0 -2.451538E-1 -1.562831E-1 -3.596266E-1 4.700000E+0 -2.465292E-1 -1.571149E-1 -3.612998E-1 4.800000E+0 -2.471723E-1 -1.575100E-1 -3.620759E-1 5.000000E+0 -2.483817E-1 -1.583852E-1 -3.635273E-1 5.200000E+0 -2.495025E-1 -1.625011E-1 -3.648663E-1 5.300000E+0 -2.500350E-1 -1.844432E-1 -3.655005E-1 5.500000E+0 -2.512187E-1 -3.498168E-1 -3.667110E-1 5.600000E+0 -2.524068E-1 -4.603041E-1 -3.672918E-1 5.800000E+0 -2.592585E-1 -6.973642E-1 -3.684159E-1 5.900000E+0 -2.895044E-1 -8.199657E-1 -3.689737E-1 6.100000E+0 -4.814369E-1 -1.069459E+0 -3.713552E-1 6.200000E+0 -6.002921E-1 -1.195647E+0 -3.749133E-1 6.400000E+0 -8.504829E-1 -1.449935E+0 -3.860782E-1 6.500000E+0 -9.787770E-1 -1.577805E+0 -4.259370E-1 6.700000E+0 -1.238807E+0 -1.834626E+0 -6.447027E-1 6.800000E+0 -1.369992E+0 -1.963478E+0 -7.720193E-1 7.000000E+0 -1.633940E+0 -2.221884E+0 -1.035972E+0 7.100000E+0 -1.766523E+0 -2.351389E+0 -1.170396E+0 7.300000E+0 -2.032627E+0 -2.610906E+0 -1.441936E+0 7.400000E+0 -2.166065E+0 -2.740815E+0 -1.578648E+0 7.600000E+0 -2.433580E+0 -3.000688E+0 -1.853397E+0 7.700000E+0 -2.567618E+0 -3.130654E+0 -1.991302E+0 7.900000E+0 -2.836127E+0 -3.390653E+0 -2.267960E+0 8.000000E+0 -2.970476E+0 -3.520689E+0 -2.406658E+0 8.200000E+0 -3.239297E+0 -3.780841E+0 -2.684694E+0 8.300000E+0 -3.373773E+0 -3.910959E+0 -2.824005E+0 8.500000E+0 -3.642870E+0 -4.171286E+0 -3.103011E+0 8.600000E+0 -3.777493E+0 -4.301497E+0 -3.242644E+0 8.800000E+0 -4.046900E+0 -4.562020E+0 -3.522168E+0 8.900000E+0 -4.181685E+0 -4.692333E+0 -3.662063E+0 9.100000E+0 -4.451428E+0 -4.953068E+0 -3.942131E+0 9.200000E+0 -4.586388E+0 -5.083490E+0 -4.082306E+0 9.400000E+0 -4.856489E+0 -5.344449E+0 -4.362942E+0 9.500000E+0 -4.991630E+0 -5.474985E+0 -4.503406E+0 9.700000E+0 -5.262099E+0 -5.736174E+0 -4.784623E+0 9.800000E+0 -5.397426E+0 -5.866827E+0 -4.925377E+0 1.000000E+1 -5.668265E+0 -6.128249E+0 -5.207171E+0 | [Pulldown] -5.000000E+0 -5.379291E+0 -5.295841E+0 -5.474213E+0 -4.800000E+0 -5.112154E+0 -5.036832E+0 -5.198159E+0 -4.700000E+0 -4.978586E+0 -4.907327E+0 -5.060132E+0 -4.500000E+0 -4.711448E+0 -4.648317E+0 -4.784078E+0 -4.400000E+0 -4.577879E+0 -4.518812E+0 -4.646051E+0 -4.200000E+0 -4.310741E+0 -4.259801E+0 -4.369997E+0 -4.100000E+0 -4.177172E+0 -4.130295E+0 -4.231969E+0 -3.900000E+0 -3.910034E+0 -3.871284E+0 -3.955915E+0 -3.800000E+0 -3.776464E+0 -3.741778E+0 -3.817887E+0 -3.600000E+0 -3.509325E+0 -3.482765E+0 -3.541832E+0 -3.500000E+0 -3.375755E+0 -3.353259E+0 -3.403805E+0 -3.300000E+0 -3.108615E+0 -3.094246E+0 -3.127749E+0 -3.200000E+0 -2.975045E+0 -2.964739E+0 -2.989721E+0 -3.000000E+0 -2.707904E+0 -2.705725E+0 -2.713666E+0 -2.900000E+0 -2.574343E+0 -2.576218E+0 -2.575666E+0 -2.700000E+0 -2.307428E+0 -2.317377E+0 -2.299870E+0 -2.600000E+0 -2.174163E+0 -2.188156E+0 -2.162147E+0 -2.400000E+0 -1.908159E+0 -1.930261E+0 -1.887187E+0 -2.300000E+0 -1.775472E+0 -1.801637E+0 -1.750002E+0 -2.100000E+0 -1.510913E+0 -1.545211E+0 -1.476408E+0 -2.000000E+0 -1.379142E+0 -1.417502E+0 -1.340109E+0 -1.800000E+0 -1.117012E+0 -1.163439E+0 -1.068949E+0 -1.700000E+0 -9.869012E-1 -1.037294E+0 -9.343889E-1 -1.500000E+0 -7.297004E-1 -7.876435E-1 -6.688218E-1 -1.400000E+0 -6.034766E-1 -6.647490E-1 -5.392228E-1 -1.200000E+0 -3.613675E-1 -4.260483E-1 -3.003076E-1 -1.100000E+0 -2.527904E-1 -3.134000E-1 -2.137393E-1 -9.000000E-1 -1.128265E-1 -1.290139E-1 -1.219535E-1 -8.000000E-1 -8.907635E-2 -8.099333E-2 -1.080627E-1 -6.000000E-1 -6.677480E-2 -5.314047E-2 -8.069080E-2 -5.000000E-1 -5.592475E-2 -4.455875E-2 -6.735165E-2 -3.000000E-1 -3.401326E-2 -2.707156E-2 -4.097775E-2 -2.000000E-1 -2.281517E-2 -1.813475E-2 -2.750031E-2 0.0 -2.700417E-10 -2.315957E-10 -2.970001E-10 2.000000E-1 2.228773E-2 1.750403E-2 2.710524E-2 3.000000E-1 3.286633E-2 2.570315E-2 4.011719E-2 5.000000E-1 5.286632E-2 4.098026E-2 6.502359E-2 6.000000E-1 6.227727E-2 4.805246E-2 7.690358E-2 8.000000E-1 7.989560E-2 6.105061E-2 9.948087E-2 9.000000E-1 8.809305E-2 6.697149E-2 1.101636E-1 1.100000E+0 1.032400E-1 7.764506E-2 1.302807E-1 1.200000E+0 1.101798E-1 8.239332E-2 1.397000E-1 1.400000E+0 1.227666E-1 9.070200E-2 1.572207E-1 1.500000E+0 1.284020E-1 9.425791E-2 1.653045E-1 1.700000E+0 1.383182E-1 1.001602E-1 1.800639E-1 1.800000E+0 1.425744E-1 1.025033E-1 1.867080E-1 2.000000E+0 1.495822E-1 1.060230E-1 1.983879E-1 2.100000E+0 1.522937E-1 1.072762E-1 2.033288E-1 2.300000E+0 1.562287E-1 1.090687E-1 2.111174E-1 2.400000E+0 1.575997E-1 1.097170E-1 2.139400E-1 2.600000E+0 1.595648E-1 1.107028E-1 2.178587E-1 2.700000E+0 1.602828E-1 1.110863E-1 2.192022E-1 2.900000E+0 1.613868E-1 1.117071E-1 2.211405E-1 3.000000E+0 1.618211E-1 1.119628E-1 2.218579E-1 3.200000E+0 1.625307E-1 1.123958E-1 2.229761E-1 3.300000E+0 1.628257E-1 1.125816E-1 2.234221E-1 3.500000E+0 1.633292E-1 1.129067E-1 2.241598E-1 3.600000E+0 1.635470E-1 1.130505E-1 2.244702E-1 3.800000E+0 1.639309E-1 1.133086E-1 2.250060E-1 3.900000E+0 1.641019E-1 1.134257E-1 2.252404E-1 4.100000E+0 1.644120E-1 1.136421E-1 2.256582E-1 4.200000E+0 1.645544E-1 1.137437E-1 2.258468E-1 4.400000E+0 1.648223E-1 1.139407E-1 2.261940E-1 4.500000E+0 1.649515E-1 1.140394E-1 2.263569E-1 4.700000E+0 1.652113E-1 1.142467E-1 2.266730E-1 4.800000E+0 1.653474E-1 1.143606E-1 2.268319E-1 5.000000E+0 1.656489E-1 1.147045E-1 2.271688E-1 5.200000E+0 1.660173E-1 1.182350E-1 2.275614E-1 5.300000E+0 1.662390E-1 1.214993E-1 2.277924E-1 5.500000E+0 1.667883E-1 1.288346E-1 2.283577E-1 5.600000E+0 1.671641E-1 1.327019E-1 2.287075E-1 5.800000E+0 1.720361E-1 1.406980E-1 2.295855E-1 5.900000E+0 1.771527E-1 1.448112E-1 2.301330E-1 6.100000E+0 1.886030E-1 1.532591E-1 2.315006E-1 6.200000E+0 1.945987E-1 1.575893E-1 2.323850E-1 6.400000E+0 2.069414E-1 1.664452E-1 2.397099E-1 6.500000E+0 2.132723E-1 1.709726E-1 2.480971E-1 6.700000E+0 2.262547E-1 1.802412E-1 2.665497E-1 6.800000E+0 2.329051E-1 1.849888E-1 2.760851E-1 7.000000E+0 2.465078E-1 1.947260E-1 2.955449E-1 7.100000E+0 2.534673E-1 1.997216E-1 3.054587E-1 7.300000E+0 2.677318E-1 2.099802E-1 3.256777E-1 7.400000E+0 2.750474E-1 2.152477E-1 3.359935E-1 7.600000E+0 2.900698E-1 2.260671E-1 3.569975E-1 7.700000E+0 2.977854E-1 2.316206E-1 3.676929E-1 7.900000E+0 3.136451E-1 2.430134E-1 3.895368E-1 8.000000E+0 3.217955E-1 2.488492E-1 4.007016E-1 8.200000E+0 3.385488E-1 2.607812E-1 4.235487E-1 8.300000E+0 3.471544E-1 2.668648E-1 4.352413E-1 8.500000E+0 3.648241E-1 2.792151E-1 4.591853E-1 8.600000E+0 3.738857E-1 2.854486E-1 4.714428E-1 8.800000E+0 3.924482E-1 2.978907E-1 4.965381E-1 8.900000E+0 4.019391E-1 3.039975E-1 5.093771E-1 9.100000E+0 4.213013E-1 3.154035E-1 5.356348E-1 9.200000E+0 4.311496E-1 3.219746E-1 5.490492E-1 9.400000E+0 4.510927E-1 3.638963E-1 5.764309E-1 9.500000E+0 4.611335E-1 3.848324E-1 5.903872E-1 9.700000E+0 4.811214E-1 4.184813E-1 6.187925E-1 9.800000E+0 4.908882E-1 4.303887E-1 6.332206E-1 1.000000E+1 5.085543E-1 4.711099E-1 6.624567E-1 | [Falling Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 5.000000E+0 4.500000E+0 5.500000E+0 2.020202E-10 5.000718E+0 4.500588E+0 5.500848E+0 4.040404E-10 5.000781E+0 4.500649E+0 5.500886E+0 6.060606E-10 5.000608E+0 4.500562E+0 5.500510E+0 8.080808E-10 5.000380E+0 4.500471E+0 5.499999E+0 1.010101E-9 5.000061E+0 4.500324E+0 5.499386E+0 1.212121E-9 4.999690E+0 4.500131E+0 5.498742E+0 1.414141E-9 4.999305E+0 4.499915E+0 5.498124E+0 1.616162E-9 4.998925E+0 4.499696E+0 5.497422E+0 1.818182E-9 4.998136E+0 4.499466E+0 5.494598E+0 2.020202E-9 4.995699E+0 4.498922E+0 5.487297E+0 2.222222E-9 4.992232E+0 4.497708E+0 5.482288E+0 2.424242E-9 4.989285E+0 4.496613E+0 5.464040E+0 2.626263E-9 4.987052E+0 4.494732E+0 5.132094E+0 2.828283E-9 4.967655E+0 4.492829E+0 3.357850E+0 3.030303E-9 4.687172E+0 4.490738E+0 1.329657E+0 3.232323E-9 3.468326E+0 4.509005E+0 9.263060E-1 3.434343E-9 2.045886E+0 4.490945E+0 8.275087E-1 3.636364E-9 1.223044E+0 4.299300E+0 7.962413E-1 3.838384E-9 9.705736E-1 3.633672E+0 7.822291E-1 4.040404E-9 9.121586E-1 2.647636E+0 7.737345E-1 4.242424E-9 8.904244E-1 1.794559E+0 7.682471E-1 4.444444E-9 8.754626E-1 1.326729E+0 7.647058E-1 4.646465E-9 8.645441E-1 1.145303E+0 7.624040E-1 4.848485E-9 8.569690E-1 1.079078E+0 7.608892E-1 5.050505E-9 8.517839E-1 1.046394E+0 7.598831E-1 5.252525E-9 8.482183E-1 1.024613E+0 7.592099E-1 5.454545E-9 8.457428E-1 1.008819E+0 7.587569E-1 5.656566E-9 8.440100E-1 9.974044E-1 7.584504E-1 5.858586E-9 8.427907E-1 9.891698E-1 7.582422E-1 6.060606E-9 8.419295E-1 9.831903E-1 7.581001E-1 6.262626E-9 8.413194E-1 9.788153E-1 7.580028E-1 6.464646E-9 8.408863E-1 9.755942E-1 7.579357E-1 6.666667E-9 8.405783E-1 9.732112E-1 7.578892E-1 6.868687E-9 8.403588E-1 9.714423E-1 7.578568E-1 7.070707E-9 8.402021E-1 9.701257E-1 7.578339E-1 7.272727E-9 8.400901E-1 9.691440E-1 7.578175E-1 7.474747E-9 8.400098E-1 9.684109E-1 7.578056E-1 7.676768E-9 8.399521E-1 9.678627E-1 7.577968E-1 7.878788E-9 8.399105E-1 9.674525E-1 7.577902E-1 8.080808E-9 8.398804E-1 9.671453E-1 7.577851E-1 8.282828E-9 8.398585E-1 9.669150E-1 7.577811E-1 8.484848E-9 8.398424E-1 9.667423E-1 7.577778E-1 8.686869E-9 8.398306E-1 9.666126E-1 7.577751E-1 8.888889E-9 8.398217E-1 9.665151E-1 7.577728E-1 9.090909E-9 8.398149E-1 9.664419E-1 7.577708E-1 9.292929E-9 8.398097E-1 9.663867E-1 7.577691E-1 9.494949E-9 8.398056E-1 9.663451E-1 7.577675E-1 9.696970E-9 8.398024E-1 9.663136E-1 7.577661E-1 9.898990E-9 8.397997E-1 9.662898E-1 7.577649E-1 1.010101E-8 8.397974E-1 9.662717E-1 7.577638E-1 1.030303E-8 8.397955E-1 9.662580E-1 7.577627E-1 1.050505E-8 8.397938E-1 9.662474E-1 7.577618E-1 1.070707E-8 8.397923E-1 9.662392E-1 7.577610E-1 1.090909E-8 8.397909E-1 9.662329E-1 7.577602E-1 1.111111E-8 8.397897E-1 9.662279E-1 7.577594E-1 1.131313E-8 8.397885E-1 9.662240E-1 7.577588E-1 1.151515E-8 8.397875E-1 9.662208E-1 7.577582E-1 1.171717E-8 8.397865E-1 9.662183E-1 7.577576E-1 1.191919E-8 8.397855E-1 9.662161E-1 7.577571E-1 1.212121E-8 8.397846E-1 9.662144E-1 7.577566E-1 1.232323E-8 8.397838E-1 9.662128E-1 7.577562E-1 1.252525E-8 8.397830E-1 9.662115E-1 7.577557E-1 1.272727E-8 8.397822E-1 9.662104E-1 7.577554E-1 1.292929E-8 8.397814E-1 9.662093E-1 7.577550E-1 1.313131E-8 8.397807E-1 9.662084E-1 7.577547E-1 1.333333E-8 8.397801E-1 9.662075E-1 7.577544E-1 1.353535E-8 8.397794E-1 9.662067E-1 7.577541E-1 1.373737E-8 8.397788E-1 9.662059E-1 7.577539E-1 1.393939E-8 8.397782E-1 9.662052E-1 7.577537E-1 1.414141E-8 8.397776E-1 9.662045E-1 7.577535E-1 1.434343E-8 8.397771E-1 9.662038E-1 7.577533E-1 1.454545E-8 8.397766E-1 9.662032E-1 7.577531E-1 1.474747E-8 8.397761E-1 9.662026E-1 7.577529E-1 1.494949E-8 8.397756E-1 9.662020E-1 7.577528E-1 1.515152E-8 8.397752E-1 9.662014E-1 7.577526E-1 1.535354E-8 8.397748E-1 9.662008E-1 7.577525E-1 1.555556E-8 8.397743E-1 9.662003E-1 7.577524E-1 1.575758E-8 8.397740E-1 9.661998E-1 7.577523E-1 1.595960E-8 8.397736E-1 9.661992E-1 7.577522E-1 1.616162E-8 8.397732E-1 9.661987E-1 7.577521E-1 1.636364E-8 8.397729E-1 9.661982E-1 7.577520E-1 1.656566E-8 8.397726E-1 9.661978E-1 7.577519E-1 1.676768E-8 8.397722E-1 9.661973E-1 7.577519E-1 1.696970E-8 8.397719E-1 9.661969E-1 7.577518E-1 1.717172E-8 8.397717E-1 9.661964E-1 7.577517E-1 1.737374E-8 8.397714E-1 9.661960E-1 7.577517E-1 1.757576E-8 8.397711E-1 9.661956E-1 7.577516E-1 1.777778E-8 8.397709E-1 9.661952E-1 7.577516E-1 1.797980E-8 8.397706E-1 9.661948E-1 7.577515E-1 1.818182E-8 8.397704E-1 9.661944E-1 7.577515E-1 1.838384E-8 8.397702E-1 9.661940E-1 7.577515E-1 1.858586E-8 8.397700E-1 9.661937E-1 7.577514E-1 1.878788E-8 8.397698E-1 9.661933E-1 7.577514E-1 1.898990E-8 8.397696E-1 9.661930E-1 7.577514E-1 1.919192E-8 8.397694E-1 9.661926E-1 7.577513E-1 1.939394E-8 8.397693E-1 9.661923E-1 7.577513E-1 1.959596E-8 8.397691E-1 9.661920E-1 7.577513E-1 1.979798E-8 8.397689E-1 9.661917E-1 7.577513E-1 2.000000E-8 8.397688E-1 9.661913E-1 7.577512E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 4.279181E+0 3.591320E+0 4.938448E+0 2.020202E-10 4.279899E+0 3.591904E+0 4.939295E+0 4.040404E-10 4.279980E+0 3.591992E+0 4.939346E+0 6.060606E-10 4.279824E+0 3.591929E+0 4.938983E+0 8.080808E-10 4.279601E+0 3.591851E+0 4.938478E+0 1.010101E-9 4.279281E+0 3.591707E+0 4.937861E+0 1.212121E-9 4.278900E+0 3.591509E+0 4.937209E+0 1.414141E-9 4.278502E+0 3.591281E+0 4.936579E+0 1.616162E-9 4.278101E+0 3.591045E+0 4.935802E+0 1.818182E-9 4.277189E+0 3.590790E+0 4.932490E+0 2.020202E-9 4.274603E+0 3.590174E+0 4.924533E+0 2.222222E-9 4.271563E+0 3.588864E+0 4.914901E+0 2.424242E-9 4.269739E+0 3.587697E+0 4.704829E+0 2.626263E-9 4.248078E+0 3.586827E+0 3.166535E+0 2.828283E-9 3.982450E+0 3.587422E+0 4.700671E-1 3.030303E-9 2.489647E+0 3.584040E+0 -1.222086E-2 3.232323E-9 6.747614E-1 3.543388E+0 9.033815E-3 3.434343E-9 8.975734E-2 3.220636E+0 7.349237E-3 3.636364E-9 -2.706571E-3 2.076185E+0 4.796135E-3 3.838384E-9 -8.098684E-4 7.481791E-1 3.246057E-3 4.040404E-9 2.982719E-3 1.304949E-1 2.269702E-3 4.242424E-9 3.134022E-3 4.450869E-3 1.594255E-3 4.444444E-9 2.454360E-3 -1.160296E-3 1.118910E-3 4.646465E-9 1.815282E-3 3.106325E-3 7.880180E-4 4.848485E-9 1.322256E-3 3.664694E-3 5.599448E-4 5.050505E-9 9.585300E-4 2.951777E-3 4.033974E-4 5.252525E-9 6.965007E-4 2.238184E-3 2.958716E-4 5.454545E-9 5.100589E-4 1.691744E-3 2.217070E-4 5.656566E-9 3.778897E-4 1.278472E-3 1.701974E-4 5.858586E-9 2.841440E-4 9.655323E-4 1.340798E-4 6.060606E-9 2.174887E-4 7.302071E-4 1.084390E-4 6.262626E-9 1.699164E-4 5.543416E-4 8.994868E-5 6.464646E-9 1.357942E-4 4.232810E-4 7.635697E-5 6.666667E-9 1.111664E-4 3.257266E-4 6.613853E-5 6.868687E-9 9.325238E-5 2.531528E-4 5.825963E-5 7.070707E-9 8.009398E-5 1.991591E-4 5.201910E-5 7.272727E-9 7.030894E-5 1.589529E-4 4.694074E-5 7.474747E-9 6.292033E-5 1.289616E-4 4.270037E-5 7.676768E-9 5.723728E-5 1.065331E-4 3.907657E-5 7.878788E-9 5.277128E-5 8.970448E-5 3.591735E-5 8.080808E-9 4.917696E-5 7.702444E-5 3.311764E-5 8.282828E-9 4.621022E-5 6.741971E-5 3.060410E-5 8.484848E-9 4.369856E-5 6.009612E-5 2.832483E-5 8.686869E-9 4.152005E-5 5.446567E-5 2.624251E-5 8.888889E-9 3.958849E-5 5.009278E-5 2.432970E-5 9.090909E-9 3.784292E-5 4.665472E-5 2.256572E-5 9.292929E-9 3.624017E-5 4.391229E-5 2.093453E-5 9.494949E-9 3.474965E-5 4.168823E-5 1.942331E-5 9.696970E-9 3.334960E-5 3.985107E-5 1.802151E-5 9.898990E-9 3.202451E-5 3.830356E-5 1.672020E-5 1.010101E-8 3.076354E-5 3.697424E-5 1.551204E-5 1.030303E-8 2.955858E-5 3.580901E-5 1.439007E-5 1.050505E-8 2.840347E-5 3.476746E-5 1.334769E-5 1.070707E-8 2.729391E-5 3.382039E-5 1.237929E-5 1.090909E-8 2.622663E-5 3.294613E-5 1.147970E-5 1.111111E-8 2.519909E-5 3.212860E-5 1.064415E-5 1.131313E-8 2.420926E-5 3.135588E-5 9.868243E-6 1.151515E-8 2.325548E-5 3.061912E-5 9.147838E-6 1.171717E-8 2.233633E-5 2.991172E-5 8.479096E-6 1.191919E-8 2.145056E-5 2.922883E-5 7.858434E-6 1.212121E-8 2.059705E-5 2.856680E-5 7.282504E-6 1.232323E-8 1.977475E-5 2.792294E-5 6.748176E-6 1.252525E-8 1.898269E-5 2.729523E-5 6.252530E-6 1.272727E-8 1.821991E-5 2.668216E-5 5.792840E-6 1.292929E-8 1.748552E-5 2.608261E-5 5.366565E-6 1.313131E-8 1.677862E-5 2.549573E-5 4.971328E-6 1.333333E-8 1.609837E-5 2.492086E-5 4.604921E-6 1.353535E-8 1.544390E-5 2.435752E-5 4.265280E-6 1.373737E-8 1.481440E-5 2.380530E-5 3.950489E-6 1.393939E-8 1.420904E-5 2.326390E-5 3.658760E-6 1.414141E-8 1.362704E-5 2.273308E-5 3.388428E-6 1.434343E-8 1.306761E-5 2.221262E-5 3.137951E-6 1.454545E-8 1.252999E-5 2.170234E-5 2.905884E-6 1.474747E-8 1.201342E-5 2.120209E-5 2.690891E-6 1.494949E-8 1.151718E-5 2.071172E-5 2.491736E-6 1.515152E-8 1.104055E-5 2.023110E-5 2.307263E-6 1.535354E-8 1.058282E-5 1.976009E-5 2.136399E-6 1.555556E-8 1.014335E-5 1.929857E-5 1.978147E-6 1.575758E-8 9.721441E-6 1.884643E-5 1.831587E-6 1.595960E-8 9.316466E-6 1.840354E-5 1.695860E-6 1.616162E-8 8.927798E-6 1.796977E-5 1.570172E-6 1.636364E-8 8.554827E-6 1.754500E-5 1.453783E-6 1.656566E-8 8.196964E-6 1.712911E-5 1.346011E-6 1.676768E-8 7.853643E-6 1.672199E-5 1.246222E-6 1.696970E-8 7.524305E-6 1.632348E-5 1.153827E-6 1.717172E-8 7.208420E-6 1.593349E-5 1.068281E-6 1.737374E-8 6.905467E-6 1.555186E-5 9.890778E-7 1.757576E-8 6.614947E-6 1.517849E-5 9.157484E-7 1.777778E-8 6.336373E-6 1.481323E-5 8.478610E-7 1.797980E-8 6.069283E-6 1.445595E-5 7.850121E-7 1.818182E-8 5.813223E-6 1.410654E-5 7.268280E-7 1.838384E-8 5.567755E-6 1.376484E-5 6.729647E-7 1.858586E-8 5.332462E-6 1.343074E-5 6.231015E-7 1.878788E-8 5.106938E-6 1.310410E-5 5.769420E-7 1.898990E-8 4.890794E-6 1.278479E-5 5.342127E-7 1.919192E-8 4.683653E-6 1.247268E-5 2.766377E-7 1.939394E-8 4.485152E-6 1.216764E-5 -4.620180E-21 1.959596E-8 4.294943E-6 1.186954E-5 0.0 1.979798E-8 4.112692E-6 1.157825E-5 0.0 2.000000E-8 3.908521E-6 1.124985E-5 0.0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 2.020202E-10 -4.140033E-6 -5.804800E-6 -2.970065E-6 4.040404E-10 -5.349963E-7 -8.275310E-7 -5.204981E-8 6.060606E-10 -2.976940E-7 9.986372E-7 -2.987369E-6 8.080808E-10 -9.973219E-6 -6.830044E-6 -1.668875E-5 1.010101E-9 -1.428713E-5 -7.426019E-6 -3.085312E-5 1.212121E-9 -2.920751E-5 -1.231177E-5 -5.029084E-5 1.414141E-9 -3.625709E-5 -2.408543E-5 -4.811308E-5 1.616162E-9 -2.975926E-5 -2.679969E-5 -6.247214E-5 1.818182E-9 -4.305587E-5 -1.623127E-5 -1.662695E-4 2.020202E-9 -1.430685E-4 -1.481973E-5 -2.282542E-4 2.222222E-9 -7.721946E-6 -9.902574E-5 -5.078535E-3 2.424242E-9 4.244687E-4 -1.394688E-4 5.659561E-2 2.626263E-9 -1.351543E-2 2.639530E-4 1.212408E+0 2.828283E-9 2.521236E-2 1.971791E-3 4.167902E+0 3.030303E-9 9.140635E-1 -1.262562E-3 4.850834E+0 3.232323E-9 2.999760E+0 -2.582769E-2 4.886512E+0 3.434343E-9 3.937238E+0 -3.187280E-2 4.914437E+0 3.636364E-9 4.190507E+0 4.743064E-1 4.929208E+0 3.838384E-9 4.247335E+0 1.687000E+0 4.935506E+0 4.040404E-9 4.266457E+0 2.813344E+0 4.937814E+0 4.242424E-9 4.274832E+0 3.339947E+0 4.938480E+0 4.444444E-9 4.278129E+0 3.501427E+0 4.938572E+0 4.646465E-9 4.279158E+0 3.552176E+0 4.938516E+0 4.848485E-9 4.279346E+0 3.573362E+0 4.938456E+0 5.050505E-9 4.279292E+0 3.583480E+0 4.938420E+0 5.252525E-9 4.279207E+0 3.588125E+0 4.938406E+0 5.454545E-9 4.279149E+0 3.590081E+0 4.938403E+0 5.656566E-9 4.279120E+0 3.590847E+0 4.938406E+0 5.858586E-9 4.279110E+0 3.591124E+0 4.938410E+0 6.060606E-9 4.279110E+0 3.591209E+0 4.938414E+0 6.262626E-9 4.279114E+0 3.591227E+0 4.938418E+0 6.464646E-9 4.279119E+0 3.591227E+0 4.938421E+0 6.666667E-9 4.279124E+0 3.591226E+0 4.938424E+0 6.868687E-9 4.279128E+0 3.591227E+0 4.938426E+0 7.070707E-9 4.279132E+0 3.591230E+0 4.938428E+0 7.272727E-9 4.279135E+0 3.591235E+0 4.938430E+0 7.474747E-9 4.279138E+0 3.591240E+0 4.938432E+0 7.676768E-9 4.279141E+0 3.591245E+0 4.938434E+0 7.878788E-9 4.279143E+0 3.591249E+0 4.938435E+0 8.080808E-9 4.279146E+0 3.591253E+0 4.938437E+0 8.282828E-9 4.279148E+0 3.591257E+0 4.938438E+0 8.484848E-9 4.279150E+0 3.591260E+0 4.938439E+0 8.686869E-9 4.279152E+0 3.591263E+0 4.938440E+0 8.888889E-9 4.279153E+0 3.591266E+0 4.938441E+0 9.090909E-9 4.279155E+0 3.591268E+0 4.938442E+0 9.292929E-9 4.279157E+0 3.591271E+0 4.938442E+0 9.494949E-9 4.279158E+0 3.591273E+0 4.938443E+0 9.696970E-9 4.279159E+0 3.591275E+0 4.938444E+0 9.898990E-9 4.279160E+0 3.591277E+0 4.938444E+0 1.010101E-8 4.279162E+0 3.591278E+0 4.938445E+0 1.030303E-8 4.279163E+0 3.591280E+0 4.938445E+0 1.050505E-8 4.279164E+0 3.591282E+0 4.938446E+0 1.070707E-8 4.279165E+0 3.591283E+0 4.938446E+0 1.090909E-8 4.279166E+0 3.591284E+0 4.938446E+0 1.111111E-8 4.279167E+0 3.591286E+0 4.938447E+0 1.131313E-8 4.279167E+0 3.591287E+0 4.938447E+0 1.151515E-8 4.279168E+0 3.591288E+0 4.938447E+0 1.171717E-8 4.279169E+0 3.591289E+0 4.938447E+0 1.191919E-8 4.279170E+0 3.591290E+0 4.938448E+0 1.212121E-8 4.279170E+0 3.591292E+0 4.938448E+0 1.232323E-8 4.279171E+0 3.591293E+0 4.938448E+0 1.252525E-8 4.279171E+0 3.591293E+0 4.938448E+0 1.272727E-8 4.279172E+0 3.591294E+0 4.938448E+0 1.292929E-8 4.279172E+0 3.591295E+0 4.938448E+0 1.313131E-8 4.279173E+0 3.591296E+0 4.938449E+0 1.333333E-8 4.279173E+0 3.591297E+0 4.938449E+0 1.353535E-8 4.279174E+0 3.591298E+0 4.938449E+0 1.373737E-8 4.279174E+0 3.591298E+0 4.938449E+0 1.393939E-8 4.279175E+0 3.591299E+0 4.938449E+0 1.414141E-8 4.279175E+0 3.591300E+0 4.938449E+0 1.434343E-8 4.279175E+0 3.591301E+0 4.938449E+0 1.454545E-8 4.279176E+0 3.591301E+0 4.938449E+0 1.474747E-8 4.279176E+0 3.591302E+0 4.938449E+0 1.494949E-8 4.279176E+0 3.591302E+0 4.938449E+0 1.515152E-8 4.279177E+0 3.591303E+0 4.938449E+0 1.535354E-8 4.279177E+0 3.591304E+0 4.938449E+0 1.555556E-8 4.279177E+0 3.591304E+0 4.938449E+0 1.575758E-8 4.279177E+0 3.591305E+0 4.938449E+0 1.595960E-8 4.279178E+0 3.591305E+0 4.938449E+0 1.616162E-8 4.279178E+0 3.591306E+0 4.938449E+0 1.636364E-8 4.279178E+0 3.591306E+0 4.938449E+0 1.656566E-8 4.279178E+0 3.591307E+0 4.938449E+0 1.676768E-8 4.279178E+0 3.591307E+0 4.938449E+0 1.696970E-8 4.279179E+0 3.591307E+0 4.938449E+0 1.717172E-8 4.279179E+0 3.591308E+0 4.938449E+0 1.737374E-8 4.279179E+0 3.591308E+0 4.938449E+0 1.757576E-8 4.279179E+0 3.591309E+0 4.938449E+0 1.777778E-8 4.279179E+0 3.591309E+0 4.938449E+0 1.797980E-8 4.279179E+0 3.591309E+0 4.938449E+0 1.818182E-8 4.279179E+0 3.591310E+0 4.938449E+0 1.838384E-8 4.279179E+0 3.591310E+0 4.938449E+0 1.858586E-8 4.279180E+0 3.591310E+0 4.938449E+0 1.878788E-8 4.279180E+0 3.591311E+0 4.938449E+0 1.898990E-8 4.279180E+0 3.591311E+0 4.938449E+0 1.919192E-8 4.279180E+0 3.591311E+0 4.938449E+0 1.939394E-8 4.279180E+0 3.591311E+0 4.938449E+0 1.959596E-8 4.279180E+0 3.591312E+0 4.938449E+0 1.979798E-8 4.279180E+0 3.591312E+0 4.938449E+0 2.000000E-8 4.279180E+0 3.591312E+0 4.938449E+0 | [Rising Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 8.397657E-1 9.661806E-1 7.577510E-1 2.020202E-10 8.397646E-1 9.661793E-1 7.577495E-1 4.040404E-10 8.397743E-1 9.661947E-1 7.577551E-1 6.060606E-10 8.397777E-1 9.662036E-1 7.577536E-1 8.080808E-10 8.397707E-1 9.661993E-1 7.577401E-1 1.010101E-9 8.397725E-1 9.662064E-1 7.577293E-1 1.212121E-9 8.397669E-1 9.662115E-1 7.577176E-1 1.414141E-9 8.397787E-1 9.662142E-1 7.577368E-1 1.616162E-9 8.398134E-1 9.662374E-1 7.577418E-1 1.818182E-9 8.398306E-1 9.662826E-1 7.576546E-1 2.020202E-9 8.397696E-1 9.663182E-1 7.578155E-1 2.222222E-9 8.399615E-1 9.662757E-1 7.623769E-1 2.424242E-9 8.424183E-1 9.663484E-1 1.089906E+0 2.626263E-9 8.702763E-1 9.667702E-1 3.554003E+0 2.828283E-9 1.299480E+0 9.684488E-1 5.294667E+0 3.030303E-9 3.491084E+0 9.746411E-1 5.488492E+0 3.232323E-9 4.713898E+0 1.066959E+0 5.482012E+0 3.434343E-9 4.940870E+0 1.764277E+0 5.490806E+0 3.636364E-9 4.980121E+0 3.171185E+0 5.496433E+0 3.838384E-9 4.991036E+0 4.130271E+0 5.498901E+0 4.040404E-9 4.996599E+0 4.419497E+0 5.499785E+0 4.242424E-9 4.999060E+0 4.471447E+0 5.500021E+0 4.444444E-9 4.999901E+0 4.484730E+0 5.500039E+0 4.646465E-9 5.000094E+0 4.492545E+0 5.500008E+0 4.848485E-9 5.000081E+0 4.496880E+0 5.499982E+0 5.050505E-9 5.000029E+0 4.498829E+0 5.499969E+0 5.252525E-9 4.999987E+0 4.499600E+0 5.499965E+0 5.454545E-9 4.999965E+0 4.499878E+0 5.499966E+0 5.656566E-9 4.999955E+0 4.499962E+0 5.499969E+0 5.858586E-9 4.999954E+0 4.499977E+0 5.499972E+0 6.060606E-9 4.999955E+0 4.499970E+0 5.499975E+0 6.262626E-9 4.999958E+0 4.499962E+0 5.499977E+0 6.464646E-9 4.999961E+0 4.499957E+0 5.499980E+0 6.666667E-9 4.999963E+0 4.499955E+0 5.499981E+0 6.868687E-9 4.999966E+0 4.499955E+0 5.499983E+0 7.070707E-9 4.999968E+0 4.499956E+0 5.499985E+0 7.272727E-9 4.999970E+0 4.499958E+0 5.499986E+0 7.474747E-9 4.999972E+0 4.499960E+0 5.499987E+0 7.676768E-9 4.999973E+0 4.499961E+0 5.499989E+0 7.878788E-9 4.999975E+0 4.499963E+0 5.499990E+0 8.080808E-9 4.999976E+0 4.499965E+0 5.499991E+0 8.282828E-9 4.999978E+0 4.499966E+0 5.499991E+0 8.484848E-9 4.999979E+0 4.499967E+0 5.499992E+0 8.686869E-9 4.999980E+0 4.499969E+0 5.499993E+0 8.888889E-9 4.999981E+0 4.499970E+0 5.499993E+0 9.090909E-9 4.999982E+0 4.499971E+0 5.499994E+0 9.292929E-9 4.999983E+0 4.499972E+0 5.499995E+0 9.494949E-9 4.999984E+0 4.499973E+0 5.499995E+0 9.696970E-9 4.999985E+0 4.499974E+0 5.499995E+0 9.898990E-9 4.999986E+0 4.499975E+0 5.499996E+0 1.010101E-8 4.999987E+0 4.499976E+0 5.499996E+0 1.030303E-8 4.999987E+0 4.499977E+0 5.499997E+0 1.050505E-8 4.999988E+0 4.499978E+0 5.499997E+0 1.070707E-8 4.999989E+0 4.499979E+0 5.499997E+0 1.090909E-8 4.999989E+0 4.499979E+0 5.499997E+0 1.111111E-8 4.999990E+0 4.499980E+0 5.499998E+0 1.131313E-8 4.999990E+0 4.499981E+0 5.499998E+0 1.151515E-8 4.999991E+0 4.499981E+0 5.499998E+0 1.171717E-8 4.999991E+0 4.499982E+0 5.499998E+0 1.191919E-8 4.999992E+0 4.499983E+0 5.499998E+0 1.212121E-8 4.999992E+0 4.499983E+0 5.499998E+0 1.232323E-8 4.999993E+0 4.499984E+0 5.499999E+0 1.252525E-8 4.999993E+0 4.499984E+0 5.499999E+0 1.272727E-8 4.999993E+0 4.499985E+0 5.499999E+0 1.292929E-8 4.999994E+0 4.499985E+0 5.499999E+0 1.313131E-8 4.999994E+0 4.499986E+0 5.499999E+0 1.333333E-8 4.999994E+0 4.499986E+0 5.499999E+0 1.353535E-8 4.999995E+0 4.499987E+0 5.499999E+0 1.373737E-8 4.999995E+0 4.499987E+0 5.499999E+0 1.393939E-8 4.999995E+0 4.499988E+0 5.499999E+0 1.414141E-8 4.999995E+0 4.499988E+0 5.499999E+0 1.434343E-8 4.999996E+0 4.499988E+0 5.499999E+0 1.454545E-8 4.999996E+0 4.499989E+0 5.499999E+0 1.474747E-8 4.999996E+0 4.499989E+0 5.500000E+0 1.494949E-8 4.999996E+0 4.499990E+0 5.500000E+0 1.515152E-8 4.999996E+0 4.499990E+0 5.500000E+0 1.535354E-8 4.999997E+0 4.499990E+0 5.500000E+0 1.555556E-8 4.999997E+0 4.499991E+0 5.500000E+0 1.575758E-8 4.999997E+0 4.499991E+0 5.500000E+0 1.595960E-8 4.999997E+0 4.499991E+0 5.500000E+0 1.616162E-8 4.999997E+0 4.499991E+0 5.500000E+0 1.636364E-8 4.999997E+0 4.499992E+0 5.500000E+0 1.656566E-8 4.999997E+0 4.499992E+0 5.500000E+0 1.676768E-8 4.999998E+0 4.499992E+0 5.500000E+0 1.696970E-8 4.999998E+0 4.499992E+0 5.500000E+0 1.717172E-8 4.999998E+0 4.499993E+0 5.500000E+0 1.737374E-8 4.999998E+0 4.499993E+0 5.500000E+0 1.757576E-8 4.999998E+0 4.499993E+0 5.500000E+0 1.777778E-8 4.999998E+0 4.499993E+0 5.500000E+0 1.797980E-8 4.999998E+0 4.499994E+0 5.500000E+0 1.818182E-8 4.999998E+0 4.499994E+0 5.500000E+0 1.838384E-8 4.999998E+0 4.499994E+0 5.500000E+0 1.858586E-8 4.999998E+0 4.499994E+0 5.500000E+0 1.878788E-8 4.999999E+0 4.499994E+0 5.500000E+0 1.898990E-8 4.999999E+0 4.499994E+0 5.500000E+0 1.919192E-8 4.999999E+0 4.499995E+0 5.500000E+0 1.939394E-8 4.999999E+0 4.499995E+0 5.500000E+0 1.959596E-8 4.999999E+0 4.499995E+0 5.500000E+0 1.979798E-8 4.999999E+0 4.499995E+0 5.500000E+0 2.000000E-8 4.999999E+0 4.499995E+0 5.500000E+0 | [Ramp] R_load=50 dV/dt_r 2.568E+0/2.561E-10 2.155E+0/3.513E-10 2.963E+0/1.810E-10 dV/dt_f 2.496E+0/3.538E-10 2.120E+0/4.738E-10 2.845E+0/2.818E-10 | |[End SZxx_Output | |====================================================================== [End]