| ========================================================================= | Fairchild Semiconductor Corporation | IBIS Model of NC7SZ05M5 | TinyLogic(tm) UHS Open-Drain INVERTER | SOT23-5 Package Type | ========================================================================= | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz05m5_450.ibs | [File Rev] 1.0 | [Date] Oct 21, 2005 9:22:38 AM | [Source] SPICE to IBIS translation | [Notes] Covers Vcc range of 4.5 to 5.5 Volts | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Cont: Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2005 Fairchild Semiconductor Corp. | [Component] nc7sz38 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 0.05 0.05 0.05 L_pkg 0.76n 0.7n 0.83n C_pkg 0.185p 0.105p 0.27p | [Pin] signal_name model_name R_pin L_pin C_pin 1 nc SZxx_Input 50m 0.80n 0.27p 2 a SZxx_Input 50m 0.86n 0.105p 3 gnd GND 50m 0.80n 0.27p 4 Y SZxx_OD_Output 50m 0.80n 0.27p 5 vcc POWER 50m 0.80n 0.27p | [Model] SZxx_Input Model_type Input Vinh=3.85 Vinl=1.35 C_comp 1.5p 1.5p 1.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 5 4.5 5.5 | [GND Clamp] -5.000000E+0 -2.685861E+0 -2.643759E+0 -2.733891E+0 -4.900000E+0 -2.619075E+0 -2.579008E+0 -2.664873E+0 -4.800000E+0 -2.552290E+0 -2.514256E+0 -2.595856E+0 -4.700000E+0 -2.485504E+0 -2.449505E+0 -2.526838E+0 -4.600000E+0 -2.418718E+0 -2.384753E+0 -2.457821E+0 -4.500000E+0 -2.351933E+0 -2.320002E+0 -2.388803E+0 -4.400000E+0 -2.285147E+0 -2.255250E+0 -2.319786E+0 -4.300000E+0 -2.218361E+0 -2.190499E+0 -2.250769E+0 -4.200000E+0 -2.151576E+0 -2.125748E+0 -2.181752E+0 -4.100000E+0 -2.084790E+0 -2.060996E+0 -2.112734E+0 -4.000000E+0 -2.018004E+0 -1.996245E+0 -2.043717E+0 -3.900000E+0 -1.951219E+0 -1.931493E+0 -1.974700E+0 -3.800000E+0 -1.884433E+0 -1.866742E+0 -1.905683E+0 -3.700000E+0 -1.817648E+0 -1.801990E+0 -1.836666E+0 -3.600000E+0 -1.750862E+0 -1.737239E+0 -1.767649E+0 -3.500000E+0 -1.684076E+0 -1.672487E+0 -1.698632E+0 -3.400000E+0 -1.617291E+0 -1.607736E+0 -1.629615E+0 -3.300000E+0 -1.550505E+0 -1.542985E+0 -1.560598E+0 -3.200000E+0 -1.483720E+0 -1.478233E+0 -1.491581E+0 -3.100000E+0 -1.416934E+0 -1.413482E+0 -1.422564E+0 -3.000000E+0 -1.350149E+0 -1.348731E+0 -1.353547E+0 -2.900000E+0 -1.283364E+0 -1.283979E+0 -1.284531E+0 -2.800000E+0 -1.216578E+0 -1.219228E+0 -1.215515E+0 -2.700000E+0 -1.149811E+0 -1.154494E+0 -1.146516E+0 -2.600000E+0 -1.083110E+0 -1.089830E+0 -1.077574E+0 -2.500000E+0 -1.016484E+0 -1.025247E+0 -1.008699E+0 -2.400000E+0 -9.499429E-1 -9.607564E-1 -9.398998E-1 -2.300000E+0 -8.834994E-1 -8.963692E-1 -8.711875E-1 -2.200000E+0 -8.171681E-1 -8.321008E-1 -8.025762E-1 -2.100000E+0 -7.509674E-1 -7.679695E-1 -7.340836E-1 -2.000000E+0 -6.849205E-1 -7.039980E-1 -6.657323E-1 -1.900000E+0 -6.190575E-1 -6.402155E-1 -5.975521E-1 -1.800000E+0 -5.534179E-1 -5.766593E-1 -5.295831E-1 -1.700000E+0 -4.880551E-1 -5.133790E-1 -4.618811E-1 -1.600000E+0 -4.230443E-1 -4.504425E-1 -3.945273E-1 -1.500000E+0 -3.584950E-1 -3.879454E-1 -3.276456E-1 -1.400000E+0 -2.945781E-1 -3.260280E-1 -2.614424E-1 -1.300000E+0 -2.315683E-1 -2.649085E-1 -1.962778E-1 -1.200000E+0 -1.699708E-1 -2.049501E-1 -1.329055E-1 -1.100000E+0 -1.108287E-1 -1.468166E-1 -7.324484E-2 -1.000000E+0 -5.677262E-2 -9.189063E-2 -2.416303E-2 -9.000000E-1 -1.604618E-2 -4.358414E-2 -5.362438E-3 -8.000000E-1 -2.295305E-3 -1.087839E-2 -3.341665E-3 -7.000000E-1 -8.282180E-4 -1.205059E-3 -2.018699E-3 -6.000000E-1 -3.563403E-4 -1.851319E-4 -6.523762E-4 -5.000000E-1 -8.319481E-5 -4.939669E-5 -8.318562E-5 -4.000000E-1 -8.491506E-6 -9.915057E-6 -5.195764E-6 -3.000000E-1 -5.176340E-7 -1.035695E-6 -1.489004E-7 -2.000000E-1 -2.065296E-8 -7.058301E-8 -2.336991E-9 -1.000000E-1 -5.978925E-10 -3.632604E-9 -2.787512E-11 1.000000E-1 1.690628E-11 1.639039E-10 2.819717E-12 2.000000E-1 2.052886E-11 1.774991E-10 5.436984E-12 3.000000E-1 2.364120E-11 1.846839E-10 8.047118E-12 4.000000E-1 2.665812E-11 1.908012E-10 1.065614E-11 5.000000E-1 2.964118E-11 1.965452E-10 1.326450E-11 6.000000E-1 3.260858E-11 2.021112E-10 1.587241E-11 7.000000E-1 3.556822E-11 2.075800E-10 1.848077E-11 8.000000E-1 3.852429E-11 2.129907E-10 2.108869E-11 9.000000E-1 4.147771E-11 2.183658E-10 2.369704E-11 1.000000E+0 4.443068E-11 2.237195E-10 2.630518E-11 1.100000E+0 4.738343E-11 2.290608E-10 2.891376E-11 1.200000E+0 5.033751E-11 2.343961E-10 3.152190E-11 1.300000E+0 5.329293E-11 2.397296E-10 3.413092E-11 1.400000E+0 5.624878E-11 2.450640E-10 3.673861E-11 1.500000E+0 5.920819E-11 2.504024E-10 3.934719E-11 1.600000E+0 6.216849E-11 2.557461E-10 4.195577E-11 1.700000E+0 6.512968E-11 2.610978E-10 4.456435E-11 1.800000E+0 6.809486E-11 2.664584E-10 4.717382E-11 1.900000E+0 7.106138E-11 2.718283E-10 4.978240E-11 2.000000E+0 7.403056E-11 2.772089E-10 5.239098E-11 2.100000E+0 7.700152E-11 2.826006E-10 5.499956E-11 2.200000E+0 7.997603E-11 2.880061E-10 5.760992E-11 2.300000E+0 8.295320E-11 2.934248E-10 6.021850E-11 2.400000E+0 8.593304E-11 2.988614E-10 6.282796E-11 2.500000E+0 8.891732E-11 3.043175E-10 6.543832E-11 2.600000E+0 9.190337E-11 3.097940E-10 6.804779E-11 2.700000E+0 9.489476E-11 3.152980E-10 7.065726E-11 2.800000E+0 9.788792E-11 3.208314E-10 7.326761E-11 2.900000E+0 1.008882E-10 3.264011E-10 7.587619E-11 3.000000E+0 1.038947E-10 3.320126E-10 7.848744E-11 3.100000E+0 1.069091E-10 3.376774E-10 8.109780E-11 3.200000E+0 1.099307E-10 3.434000E-10 8.370726E-11 3.300000E+0 1.129594E-10 3.491936E-10 8.631762E-11 3.400000E+0 1.160014E-10 3.550671E-10 8.892886E-11 3.500000E+0 1.190541E-10 3.610365E-10 9.154100E-11 3.600000E+0 1.221174E-10 3.671143E-10 9.415224E-11 3.700000E+0 1.251994E-10 3.733156E-10 9.676704E-11 3.800000E+0 1.282938E-10 3.796581E-10 9.938006E-11 3.900000E+0 1.314131E-10 3.861613E-10 1.019878E-10 4.000000E+0 1.345502E-10 3.928413E-10 1.046043E-10 4.100000E+0 1.377138E-10 3.997229E-10 1.072156E-10 4.200000E+0 1.409060E-10 4.068248E-10 1.098321E-10 4.300000E+0 1.441194E-10 4.141718E-10 1.124452E-10 4.400000E+0 1.473701E-10 4.217888E-10 1.150653E-10 4.500000E+0 1.506564E-10 4.296972E-10 1.176801E-10 4.600000E+0 1.539799E-10 4.379288E-10 1.203002E-10 4.700000E+0 1.573479E-10 4.465104E-10 1.229150E-10 4.800000E+0 1.607621E-10 4.554685E-10 1.255387E-10 4.900000E+0 1.642242E-10 4.648282E-10 1.281553E-10 5.000000E+0 1.677378E-10 4.746266E-10 1.307789E-10 | [POWER Clamp] 0.0 1.677378E-10 4.296972E-10 1.439115E-10 -10.000000E-2 1.713083E-10 4.379288E-10 1.465477E-10 -2.000000E-1 1.749427E-10 4.465104E-10 1.491767E-10 -3.000000E-1 1.786375E-10 4.554685E-10 1.518128E-10 -4.000000E-1 1.824070E-10 4.648282E-10 1.544507E-10 -5.000000E-1 1.862457E-10 4.746266E-10 1.570886E-10 -6.000000E-1 1.901679E-10 4.848939E-10 1.597371E-10 -7.000000E-1 1.941700E-10 4.956639E-10 1.623786E-10 -8.000000E-1 1.982592E-10 5.069616E-10 1.650271E-10 -9.000000E-1 2.024425E-10 5.188223E-10 1.676792E-10 -1.000000E+0 2.067200E-10 5.312835E-10 1.703313E-10 -1.100000E+0 2.111040E-10 5.443788E-10 1.729905E-10 -1.200000E+0 2.155929E-10 5.581437E-10 1.756515E-10 -1.300000E+0 2.201919E-10 5.726122E-10 1.783160E-10 -1.400000E+0 2.249170E-10 5.878214E-10 1.809859E-10 -1.500000E+0 2.297611E-10 6.038032E-10 1.836611E-10 -1.600000E+0 2.347331E-10 6.206058E-10 1.863327E-10 -1.700000E+0 2.398437E-10 6.382592E-10 1.890150E-10 -1.800000E+0 2.450911E-10 6.568044E-10 1.916973E-10 -1.900000E+0 2.504841E-10 6.762750E-10 1.943903E-10 -2.000000E+0 2.560299E-10 6.967138E-10 1.970797E-10 -2.100000E+0 2.617320E-10 7.181633E-10 1.997797E-10 -2.200000E+0 2.675975E-10 7.406538E-10 2.024834E-10 -2.300000E+0 2.736300E-10 7.642367E-10 2.051905E-10 -2.400000E+0 2.798473E-10 7.889405E-10 2.079013E-10 -2.500000E+0 2.862386E-10 8.148167E-10 2.106297E-10 -2.600000E+0 2.928182E-10 8.418972E-10 2.133547E-10 -2.700000E+0 2.995932E-10 8.702266E-10 2.160831E-10 -2.800000E+0 3.065672E-10 8.998491E-10 2.188223E-10 -2.900000E+0 3.137472E-10 9.307986E-10 2.215650E-10 -3.000000E+0 3.211405E-10 9.631211E-10 2.243219E-10 -3.100000E+0 3.287575E-10 9.968648E-10 2.270788E-10 -3.200000E+0 3.365983E-10 1.032063E-9 2.298428E-10 -3.300000E+0 3.446701E-10 1.068761E-9 2.326175E-10 -3.400000E+0 3.529870E-10 1.106999E-9 2.354028E-10 -3.500000E+0 3.615455E-10 1.146823E-9 2.381881E-10 -3.600000E+0 3.703633E-10 1.188274E-9 2.409841E-10 -3.700000E+0 3.794369E-10 1.231399E-9 2.437943E-10 -3.800000E+0 3.887770E-10 1.276234E-9 2.466045E-10 -3.900000E+0 3.983942E-10 1.322832E-9 2.494254E-10 -4.000000E+0 4.082850E-10 1.371230E-9 2.522604E-10 -4.100000E+0 4.184706E-10 1.421466E-9 2.551062E-10 -4.200000E+0 4.289404E-10 1.473595E-9 2.579554E-10 -4.300000E+0 4.397300E-10 1.527660E-9 2.608154E-10 -4.400000E+0 4.508216E-10 1.583700E-9 2.636895E-10 -4.500000E+0 4.622329E-10 1.641762E-9 2.665672E-10 -4.600000E+0 4.739675E-10 1.701888E-9 2.694556E-10 -4.700000E+0 4.860290E-10 1.764125E-9 2.723617E-10 -4.800000E+0 4.984386E-10 1.828514E-9 2.752785E-10 -4.900000E+0 5.111858E-10 1.895099E-9 2.781988E-10 -5.000000E+0 5.242988E-10 1.963929E-9 2.811369E-10 | |[End SZxx_Input | |====================================================================== | [Model] SZxx_OD_Output Model_type Open_drain Polarity Inverting Vref=0 Cref=50p C_comp 5p 5p 5p | [Temperature Range] 25 85 -40 | [Voltage Range] 5 4.5 5.5 | [Pulldown] -5.000000E+0 -5.379291E+0 -5.295841E+0 -5.474213E+0 -4.800000E+0 -5.112154E+0 -5.036832E+0 -5.198159E+0 -4.700000E+0 -4.978586E+0 -4.907327E+0 -5.060132E+0 -4.500000E+0 -4.711448E+0 -4.648317E+0 -4.784078E+0 -4.400000E+0 -4.577879E+0 -4.518812E+0 -4.646051E+0 -4.200000E+0 -4.310741E+0 -4.259801E+0 -4.369997E+0 -4.100000E+0 -4.177172E+0 -4.130295E+0 -4.231969E+0 -3.900000E+0 -3.910034E+0 -3.871284E+0 -3.955915E+0 -3.800000E+0 -3.776464E+0 -3.741778E+0 -3.817887E+0 -3.600000E+0 -3.509325E+0 -3.482765E+0 -3.541832E+0 -3.500000E+0 -3.375755E+0 -3.353259E+0 -3.403805E+0 -3.300000E+0 -3.108615E+0 -3.094246E+0 -3.127749E+0 -3.200000E+0 -2.975045E+0 -2.964739E+0 -2.989721E+0 -3.000000E+0 -2.707904E+0 -2.705725E+0 -2.713666E+0 -2.900000E+0 -2.574343E+0 -2.576218E+0 -2.575666E+0 -2.700000E+0 -2.307428E+0 -2.317377E+0 -2.299870E+0 -2.600000E+0 -2.174163E+0 -2.188156E+0 -2.162147E+0 -2.400000E+0 -1.908159E+0 -1.930261E+0 -1.887187E+0 -2.300000E+0 -1.775472E+0 -1.801637E+0 -1.750002E+0 -2.100000E+0 -1.510913E+0 -1.545211E+0 -1.476408E+0 -2.000000E+0 -1.379142E+0 -1.417502E+0 -1.340109E+0 -1.800000E+0 -1.117012E+0 -1.163439E+0 -1.068949E+0 -1.700000E+0 -9.869012E-1 -1.037294E+0 -9.343889E-1 -1.500000E+0 -7.297004E-1 -7.876435E-1 -6.688218E-1 -1.400000E+0 -6.034766E-1 -6.647490E-1 -5.392228E-1 -1.200000E+0 -3.613675E-1 -4.260483E-1 -3.003076E-1 -1.100000E+0 -2.527904E-1 -3.134000E-1 -2.137393E-1 -9.000000E-1 -1.128265E-1 -1.290139E-1 -1.219535E-1 -8.000000E-1 -8.907635E-2 -8.099333E-2 -1.080627E-1 -6.000000E-1 -6.677480E-2 -5.314047E-2 -8.069080E-2 -5.000000E-1 -5.592475E-2 -4.455875E-2 -6.735165E-2 -3.000000E-1 -3.401326E-2 -2.707156E-2 -4.097775E-2 -2.000000E-1 -2.281517E-2 -1.813475E-2 -2.750031E-2 0.0 -5.691917E-22 2.530978E-11 -3.187376E-21 2.000000E-1 2.228773E-2 1.750403E-2 2.710524E-2 3.000000E-1 3.286633E-2 2.570315E-2 4.011719E-2 5.000000E-1 5.286632E-2 4.098026E-2 6.502359E-2 6.000000E-1 6.227727E-2 4.805247E-2 7.690358E-2 8.000000E-1 7.989560E-2 6.105061E-2 9.948087E-2 9.000000E-1 8.809305E-2 6.697149E-2 1.101636E-1 1.100000E+0 1.032400E-1 7.764506E-2 1.302807E-1 1.200000E+0 1.101798E-1 8.239332E-2 1.397000E-1 1.400000E+0 1.227666E-1 9.070200E-2 1.572207E-1 1.500000E+0 1.284020E-1 9.425791E-2 1.653045E-1 1.700000E+0 1.383182E-1 1.001602E-1 1.800639E-1 1.800000E+0 1.425744E-1 1.025033E-1 1.867080E-1 2.000000E+0 1.495822E-1 1.060230E-1 1.983879E-1 2.100000E+0 1.522937E-1 1.072762E-1 2.033288E-1 2.300000E+0 1.562287E-1 1.090687E-1 2.111174E-1 2.400000E+0 1.575997E-1 1.097170E-1 2.139400E-1 2.600000E+0 1.595648E-1 1.107028E-1 2.178587E-1 2.700000E+0 1.602828E-1 1.110863E-1 2.192022E-1 2.900000E+0 1.613868E-1 1.117071E-1 2.211405E-1 3.000000E+0 1.618211E-1 1.119628E-1 2.218579E-1 3.200000E+0 1.625307E-1 1.123958E-1 2.229761E-1 3.300000E+0 1.628257E-1 1.125816E-1 2.234221E-1 3.500000E+0 1.633292E-1 1.129067E-1 2.241598E-1 3.600000E+0 1.635470E-1 1.130505E-1 2.244702E-1 3.800000E+0 1.639309E-1 1.133086E-1 2.250060E-1 3.900000E+0 1.641019E-1 1.134257E-1 2.252404E-1 4.100000E+0 1.644120E-1 1.136421E-1 2.256582E-1 4.200000E+0 1.645544E-1 1.137437E-1 2.258468E-1 4.400000E+0 1.648223E-1 1.139407E-1 2.261940E-1 4.500000E+0 1.649515E-1 1.140394E-1 2.263569E-1 4.700000E+0 1.652113E-1 1.142467E-1 2.266730E-1 4.800000E+0 1.653474E-1 1.143604E-1 2.268319E-1 5.000000E+0 1.656489E-1 1.146223E-1 2.271688E-1 5.200000E+0 1.660173E-1 1.149543E-1 2.275614E-1 5.300000E+0 1.662390E-1 1.151568E-1 2.277924E-1 5.500000E+0 1.667869E-1 1.156582E-1 2.283577E-1 5.600000E+0 1.671263E-1 1.159675E-1 2.287075E-1 5.800000E+0 1.679720E-1 1.167307E-1 2.295855E-1 5.900000E+0 1.684940E-1 1.171965E-1 2.301330E-1 6.100000E+0 1.697776E-1 1.183266E-1 2.314978E-1 6.200000E+0 1.705564E-1 1.190036E-1 2.323371E-1 6.400000E+0 1.724324E-1 1.206128E-1 2.343876E-1 6.500000E+0 1.735473E-1 1.215579E-1 2.356225E-1 6.700000E+0 1.761756E-1 1.237601E-1 2.385711E-1 6.800000E+0 1.777065E-1 1.250295E-1 2.403087E-1 7.000000E+0 1.812446E-1 1.279346E-1 2.443687E-1 7.100000E+0 1.832681E-1 1.295817E-1 2.467137E-1 7.300000E+0 1.878630E-1 1.332915E-1 2.520877E-1 7.400000E+0 1.904489E-1 1.353644E-1 2.551370E-1 7.600000E+0 1.962319E-1 1.399692E-1 2.620074E-1 7.700000E+0 1.994412E-1 1.425098E-1 2.658459E-1 7.900000E+0 2.065232E-1 1.480861E-1 2.743685E-1 8.000000E+0 2.104059E-1 1.511288E-1 2.790663E-1 8.200000E+0 2.188757E-1 1.577381E-1 2.893652E-1 8.300000E+0 2.234702E-1 1.613098E-1 2.949764E-1 8.500000E+0 2.333932E-1 1.689977E-1 3.071430E-1 8.600000E+0 2.387263E-1 1.731173E-1 3.137050E-1 8.800000E+0 2.501445E-1 1.819143E-1 3.277979E-1 8.900000E+0 2.562318E-1 1.865934E-1 3.353319E-1 9.100000E+0 2.691655E-1 1.965152E-1 3.513786E-1 9.200000E+0 2.760118E-1 2.017582E-1 3.598911E-1 9.400000E+0 2.904612E-1 2.128070E-1 3.778908E-1 9.500000E+0 2.980621E-1 2.186118E-1 3.873750E-1 9.700000E+0 3.140094E-1 2.307776E-1 4.073021E-1 9.800000E+0 3.223520E-1 2.371364E-1 4.177396E-1 1.000000E+1 3.397640E-1 2.503984E-1 4.395471E-1 | [Falling Waveform] R_fixture=50 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 5.000000E+0 4.500000E+0 5.500000E+0 5.050505E-10 5.000000E+0 4.500000E+0 5.500000E+0 1.010101E-9 5.000000E+0 4.500000E+0 5.500000E+0 1.515152E-9 5.000000E+0 4.500000E+0 5.500000E+0 2.020202E-9 5.000000E+0 4.500000E+0 5.500001E+0 2.525253E-9 4.964177E+0 4.499966E+0 3.405673E+0 3.030303E-9 2.412203E+0 4.489856E+0 8.582185E-1 3.535354E-9 1.011412E+0 3.039592E+0 7.909362E-1 4.040404E-9 8.941720E-1 1.387131E+0 7.688953E-1 4.545455E-9 8.605025E-1 1.080023E+0 7.617730E-1 5.050505E-9 8.482747E-1 1.015338E+0 7.592901E-1 5.555556E-9 8.433673E-1 9.886937E-1 7.583653E-1 6.060606E-9 8.413250E-1 9.768387E-1 7.580128E-1 6.565657E-9 8.404621E-1 9.713282E-1 7.578750E-1 7.070707E-9 8.400893E-1 9.686838E-1 7.578182E-1 7.575758E-9 8.399292E-1 9.674225E-1 7.577932E-1 8.080808E-9 8.398574E-1 9.668033E-1 7.577806E-1 8.585859E-9 8.398250E-1 9.665067E-1 7.577734E-1 9.090909E-9 8.398088E-1 9.663586E-1 7.577686E-1 9.595960E-9 8.398002E-1 9.662871E-1 7.577652E-1 1.010101E-8 8.397947E-1 9.662503E-1 7.577624E-1 1.060606E-8 8.397909E-1 9.662317E-1 7.577603E-1 1.111111E-8 8.397879E-1 9.662214E-1 7.577586E-1 1.161616E-8 8.397854E-1 9.662155E-1 7.577572E-1 1.212121E-8 8.397833E-1 9.662116E-1 7.577560E-1 1.262626E-8 8.397814E-1 9.662089E-1 7.577551E-1 1.313131E-8 8.397797E-1 9.662067E-1 7.577543E-1 1.363636E-8 8.397781E-1 9.662048E-1 7.577537E-1 1.414141E-8 8.397768E-1 9.662031E-1 7.577532E-1 1.464646E-8 8.397756E-1 9.662016E-1 7.577528E-1 1.515152E-8 8.397745E-1 9.662002E-1 7.577525E-1 1.565657E-8 8.397735E-1 9.661990E-1 7.577522E-1 1.616162E-8 8.397727E-1 9.661977E-1 7.577520E-1 1.666667E-8 8.397719E-1 9.661966E-1 7.577518E-1 1.717172E-8 8.397712E-1 9.661956E-1 7.577517E-1 1.767677E-8 8.397706E-1 9.661946E-1 7.577515E-1 1.818182E-8 8.397701E-1 9.661936E-1 7.577514E-1 1.868687E-8 8.397696E-1 9.661928E-1 7.577514E-1 1.919192E-8 8.397692E-1 9.661920E-1 7.577513E-1 1.969697E-8 8.397688E-1 9.661912E-1 7.577513E-1 2.020202E-8 8.397684E-1 9.661905E-1 7.577512E-1 2.070707E-8 8.397681E-1 9.661898E-1 7.577512E-1 2.121212E-8 8.397679E-1 9.661892E-1 7.577511E-1 2.171717E-8 8.397676E-1 9.661886E-1 7.577511E-1 2.222222E-8 8.397674E-1 9.661881E-1 7.577511E-1 2.272727E-8 8.397672E-1 9.661876E-1 7.577511E-1 2.323232E-8 8.397671E-1 9.661871E-1 7.577511E-1 2.373737E-8 8.397669E-1 9.661867E-1 7.577511E-1 2.424242E-8 8.397668E-1 9.661863E-1 7.577511E-1 2.474747E-8 8.397667E-1 9.661859E-1 7.577510E-1 2.525253E-8 8.397665E-1 9.661855E-1 7.577510E-1 2.575758E-8 8.397665E-1 9.661852E-1 7.577510E-1 2.626263E-8 8.397664E-1 9.661849E-1 7.577510E-1 2.676768E-8 8.397663E-1 9.661846E-1 7.577510E-1 2.727273E-8 8.397662E-1 9.661843E-1 7.577510E-1 2.777778E-8 8.397662E-1 9.661841E-1 7.577510E-1 2.828283E-8 8.397661E-1 9.661838E-1 7.577510E-1 2.878788E-8 8.397661E-1 9.661836E-1 7.577510E-1 2.929293E-8 8.397660E-1 9.661834E-1 7.577510E-1 2.979798E-8 8.397660E-1 9.661832E-1 7.577510E-1 3.030303E-8 8.397660E-1 9.661830E-1 7.577510E-1 3.080808E-8 8.397659E-1 9.661829E-1 7.577510E-1 3.131313E-8 8.397659E-1 9.661827E-1 7.577510E-1 3.181818E-8 8.397659E-1 9.661826E-1 7.577510E-1 3.232323E-8 8.397659E-1 9.661824E-1 7.577510E-1 3.282828E-8 8.397659E-1 9.661823E-1 7.577510E-1 3.333333E-8 8.397658E-1 9.661822E-1 7.577510E-1 3.383838E-8 8.397658E-1 9.661821E-1 7.577510E-1 3.434343E-8 8.397658E-1 9.661820E-1 7.577510E-1 3.484848E-8 8.397658E-1 9.661819E-1 7.577510E-1 3.535354E-8 8.397658E-1 9.661818E-1 7.577510E-1 3.585859E-8 8.397658E-1 9.661817E-1 7.577510E-1 3.636364E-8 8.397658E-1 9.661817E-1 7.577510E-1 3.686869E-8 8.397658E-1 9.661816E-1 7.577510E-1 3.737374E-8 8.397657E-1 9.661815E-1 7.577510E-1 3.787879E-8 8.397657E-1 9.661815E-1 7.577510E-1 3.838384E-8 8.397657E-1 9.661814E-1 7.577510E-1 3.888889E-8 8.397657E-1 9.661814E-1 7.577510E-1 3.939394E-8 8.397657E-1 9.661813E-1 7.577510E-1 3.989899E-8 8.397657E-1 9.661813E-1 7.577510E-1 4.040404E-8 8.397657E-1 9.661812E-1 7.577510E-1 4.090909E-8 8.397657E-1 9.661812E-1 7.577510E-1 4.141414E-8 8.397657E-1 9.661811E-1 7.577510E-1 4.191919E-8 8.397657E-1 9.661811E-1 7.577510E-1 4.242424E-8 8.397657E-1 9.661811E-1 7.577510E-1 4.292929E-8 8.397657E-1 9.661810E-1 7.577510E-1 4.343434E-8 8.397657E-1 9.661810E-1 7.577510E-1 4.393939E-8 8.397657E-1 9.661810E-1 7.577510E-1 4.444444E-8 8.397657E-1 9.661810E-1 7.577510E-1 4.494949E-8 8.397657E-1 9.661809E-1 7.577510E-1 4.545455E-8 8.397657E-1 9.661809E-1 7.577510E-1 4.595960E-8 8.397657E-1 9.661809E-1 7.577510E-1 4.646465E-8 8.397657E-1 9.661809E-1 7.577510E-1 4.696970E-8 8.397657E-1 9.661809E-1 7.577510E-1 4.747475E-8 8.397657E-1 9.661808E-1 7.577510E-1 4.797980E-8 8.397657E-1 9.661808E-1 7.577510E-1 4.848485E-8 8.397657E-1 9.661808E-1 7.577510E-1 4.898990E-8 8.397657E-1 9.661808E-1 7.577510E-1 4.949495E-8 8.397657E-1 9.661808E-1 7.577510E-1 5.000000E-8 8.397657E-1 9.661808E-1 7.577510E-1 | [Rising Waveform] R_fixture=50 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 8.397657E-1 9.661806E-1 7.577510E-1 5.050505E-10 8.397760E-1 9.661987E-1 7.577552E-1 1.010101E-9 8.397888E-1 9.662163E-1 7.577615E-1 1.515152E-9 8.398323E-1 9.662589E-1 7.577931E-1 2.020202E-9 8.399343E-1 9.663362E-1 7.582825E-1 2.525253E-9 8.849965E-1 9.665835E-1 2.769258E+0 3.030303E-9 4.334222E+0 1.061568E+0 5.572994E+0 3.535354E-9 5.007499E+0 4.087053E+0 5.494267E+0 4.040404E-9 4.999597E+0 4.537891E+0 5.498993E+0 4.545455E-9 4.999067E+0 4.498822E+0 5.499420E+0 5.050505E-9 4.999475E+0 4.499354E+0 5.499557E+0 5.555556E-9 4.999598E+0 4.499627E+0 5.499662E+0 6.060606E-9 4.999671E+0 4.499685E+0 5.499739E+0 6.565657E-9 4.999724E+0 4.499731E+0 5.499797E+0 7.070707E-9 4.999765E+0 4.499766E+0 5.499841E+0 7.575758E-9 4.999799E+0 4.499792E+0 5.499875E+0 8.080808E-9 4.999827E+0 4.499814E+0 5.499902E+0 8.585859E-9 4.999850E+0 4.499832E+0 5.499922E+0 9.090909E-9 4.999870E+0 4.499848E+0 5.499938E+0 9.595960E-9 4.999887E+0 4.499862E+0 5.499951E+0 1.010101E-8 4.999902E+0 4.499874E+0 5.499961E+0 1.060606E-8 4.999915E+0 4.499885E+0 5.499969E+0 1.111111E-8 4.999926E+0 4.499895E+0 5.499975E+0 1.161616E-8 4.999935E+0 4.499904E+0 5.499980E+0 1.212121E-8 4.999943E+0 4.499912E+0 5.499984E+0 1.262626E-8 4.999950E+0 4.499919E+0 5.499988E+0 1.313131E-8 4.999957E+0 4.499926E+0 5.499990E+0 1.363636E-8 4.999962E+0 4.499932E+0 5.499992E+0 1.414141E-8 4.999967E+0 4.499937E+0 5.499994E+0 1.464646E-8 4.999971E+0 4.499942E+0 5.499995E+0 1.515152E-8 4.999974E+0 4.499947E+0 5.499996E+0 1.565657E-8 4.999977E+0 4.499951E+0 5.499997E+0 1.616162E-8 4.999980E+0 4.499955E+0 5.499997E+0 1.666667E-8 4.999983E+0 4.499958E+0 5.499998E+0 1.717172E-8 4.999985E+0 4.499962E+0 5.499998E+0 1.767677E-8 4.999987E+0 4.499965E+0 5.499999E+0 1.818182E-8 4.999988E+0 4.499967E+0 5.499999E+0 1.868687E-8 4.999990E+0 4.499970E+0 5.499999E+0 1.919192E-8 4.999991E+0 4.499972E+0 5.499999E+0 1.969697E-8 4.999992E+0 4.499974E+0 5.499999E+0 2.020202E-8 4.999993E+0 4.499976E+0 5.500000E+0 2.070707E-8 4.999994E+0 4.499978E+0 5.500000E+0 2.121212E-8 4.999995E+0 4.499980E+0 5.500000E+0 2.171717E-8 4.999995E+0 4.499981E+0 5.500000E+0 2.222222E-8 4.999996E+0 4.499983E+0 5.500000E+0 2.272727E-8 4.999996E+0 4.499984E+0 5.500000E+0 2.323232E-8 4.999997E+0 4.499985E+0 5.500000E+0 2.373737E-8 4.999997E+0 4.499986E+0 5.500000E+0 2.424242E-8 4.999997E+0 4.499987E+0 5.500000E+0 2.474747E-8 4.999998E+0 4.499988E+0 5.500000E+0 2.525253E-8 4.999998E+0 4.499989E+0 5.500000E+0 2.575758E-8 4.999998E+0 4.499990E+0 5.500000E+0 2.626263E-8 4.999998E+0 4.499991E+0 5.500000E+0 2.676768E-8 4.999999E+0 4.499991E+0 5.500000E+0 2.727273E-8 4.999999E+0 4.499992E+0 5.500000E+0 2.777778E-8 4.999999E+0 4.499993E+0 5.500000E+0 2.828283E-8 4.999999E+0 4.499993E+0 5.500000E+0 2.878788E-8 4.999999E+0 4.499994E+0 5.500000E+0 2.929293E-8 4.999999E+0 4.499994E+0 5.500000E+0 2.979798E-8 4.999999E+0 4.499994E+0 5.500000E+0 3.030303E-8 4.999999E+0 4.499995E+0 5.500000E+0 3.080808E-8 5.000000E+0 4.499995E+0 5.500000E+0 3.131313E-8 5.000000E+0 4.499996E+0 5.500000E+0 3.181818E-8 5.000000E+0 4.499996E+0 5.500000E+0 3.232323E-8 5.000000E+0 4.499996E+0 5.500000E+0 3.282828E-8 5.000000E+0 4.499997E+0 5.500000E+0 3.333333E-8 5.000000E+0 4.499997E+0 5.500000E+0 3.383838E-8 5.000000E+0 4.499997E+0 5.500000E+0 3.434343E-8 5.000000E+0 4.499997E+0 5.500000E+0 3.484848E-8 5.000000E+0 4.499997E+0 5.500000E+0 3.535354E-8 5.000000E+0 4.499998E+0 5.500000E+0 3.585859E-8 5.000000E+0 4.499998E+0 5.500000E+0 3.636364E-8 5.000000E+0 4.499998E+0 5.500000E+0 3.686869E-8 5.000000E+0 4.499998E+0 5.500000E+0 3.737374E-8 5.000000E+0 4.499998E+0 5.500000E+0 3.787879E-8 5.000000E+0 4.499998E+0 5.500000E+0 3.838384E-8 5.000000E+0 4.499998E+0 5.500000E+0 3.888889E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.939394E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.989899E-8 5.000000E+0 4.499999E+0 5.500000E+0 4.040404E-8 5.000000E+0 4.499999E+0 5.500000E+0 4.090909E-8 5.000000E+0 4.499999E+0 5.500000E+0 4.141414E-8 5.000000E+0 4.499999E+0 5.500000E+0 4.191919E-8 5.000000E+0 4.499999E+0 5.500000E+0 4.242424E-8 5.000000E+0 4.499999E+0 5.500000E+0 4.292929E-8 5.000000E+0 4.499999E+0 5.500000E+0 4.343434E-8 5.000000E+0 4.499999E+0 5.500000E+0 4.393939E-8 5.000000E+0 4.499999E+0 5.500000E+0 4.444444E-8 5.000000E+0 4.499999E+0 5.500000E+0 4.494949E-8 5.000000E+0 4.499999E+0 5.500000E+0 4.545455E-8 5.000000E+0 4.499999E+0 5.500000E+0 4.595960E-8 5.000000E+0 4.499999E+0 5.500000E+0 4.646465E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.696970E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.747475E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.797980E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.848485E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.898990E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.949495E-8 5.000000E+0 4.500000E+0 5.500000E+0 5.000000E-8 5.000000E+0 4.500000E+0 5.500000E+0 | [Ramp] R_load=50 dV/dt_r 2.496E+0/2.801E-10 2.120E+0/3.021E-10 2.845E+0/2.510E-10 dV/dt_f 2.496E+0/3.945E-10 2.120E+0/5.341E-10 2.845E+0/3.181E-10 | |[End SZxx_OD_Output | |====================================================================== [End]