|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ04 | TinyLogic(tm) UHS Inverter | SOT23 5-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz04m5_300.ibs | [File Rev] 1.0 | [Date] 4/2/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] nc7sz04p5 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 50m 50m 52m L_pkg 0.85n 0.80n 0.85n C_pkg 0.10p 0.10p 0.26p | [Pin] signal_name model_name R_pin L_pin C_pin 1 nc NC 50m 0.85n 0.10p 2 a data_i 50m 0.80n 0.26p 3 gnd GND 50m 0.85n 0.10p 4 y data_o 50m 0.85n 0.10p 5 vcc POWER 50m 0.85n 0.10p | [Model] data_i Model_type Input Vinh=2.31 Vinl=.99 C_comp 4p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -7.548356E-1 -7.724338E-1 -7.364912E-1 -3.200000E+0 -7.234618E-1 -7.411184E-1 -7.050506E-1 -3.100000E+0 -6.921035E-1 -7.098206E-1 -6.736230E-1 -3.000000E+0 -6.607621E-1 -6.785418E-1 -6.422096E-1 -2.900000E+0 -6.294392E-1 -6.472838E-1 -6.108119E-1 -2.800000E+0 -5.981367E-1 -6.160486E-1 -5.794315E-1 -2.700000E+0 -5.668568E-1 -5.848386E-1 -5.480703E-1 -2.600000E+0 -5.356019E-1 -5.536565E-1 -5.167307E-1 -2.500000E+0 -5.043752E-1 -5.225055E-1 -4.854153E-1 -2.400000E+0 -4.731800E-1 -4.913892E-1 -4.541273E-1 -2.300000E+0 -4.420208E-1 -4.603122E-1 -4.228707E-1 -2.200000E+0 -4.109025E-1 -4.292798E-1 -3.916504E-1 -2.100000E+0 -3.798318E-1 -3.982985E-1 -3.604722E-1 -2.000000E+0 -3.488163E-1 -3.673763E-1 -3.293440E-1 -1.900000E+0 -3.178664E-1 -3.365235E-1 -2.982757E-1 -1.800000E+0 -2.869952E-1 -3.057527E-1 -2.672803E-1 -1.700000E+0 -2.562201E-1 -2.750810E-1 -2.363760E-1 -1.600000E+0 -2.255650E-1 -2.445305E-1 -2.055884E-1 -1.500000E+0 -1.950640E-1 -2.141323E-1 -1.749551E-1 -1.400000E+0 -1.647676E-1 -1.839304E-1 -1.445359E-1 -1.300000E+0 -1.347565E-1 -1.539906E-1 -1.144337E-1 -1.200000E+0 -1.051642E-1 -1.244192E-1 -8.483813E-2 -1.100000E+0 -7.624740E-2 -9.539342E-2 -5.618163E-2 -1.000000E+0 -4.857398E-2 -6.725733E-2 -2.973806E-2 -9.000000E-1 -2.374146E-2 -4.077553E-2 -1.081082E-2 -8.000000E-1 -7.086078E-3 -1.803277E-2 -5.120525E-3 -7.000000E-1 -2.312514E-3 -4.498913E-3 -2.331718E-3 -6.000000E-1 -7.034890E-4 -1.035055E-3 -5.901865E-4 -5.000000E-1 -1.039816E-4 -2.046901E-4 -5.514407E-5 -4.000000E-1 -8.319291E-6 -2.396176E-5 -2.459106E-6 -3.000000E-1 -4.422361E-7 -1.979104E-6 -6.383035E-8 -2.000000E-1 -1.621736E-8 -1.147134E-7 -1.135225E-9 -1.000000E-1 -4.120929E-10 -4.506754E-9 -1.433931E-11 4.440892E-16 -6.477312E-21 -4.530605E-19 -1.767507E-22 1.000000E-1 9.363066E-12 2.259729E-10 5.422329E-13 2.000000E-1 1.385092E-11 2.037970E-9 9.616752E-13 3.000000E-1 1.540390E-10 2.377300E-8 1.380895E-12 4.000000E-1 5.642624E-9 8.448171E-8 3.124168E-12 5.000000E-1 4.969862E-8 1.639834E-7 1.955205E-10 6.000000E-1 1.258080E-7 2.508362E-7 1.404988E-8 7.000000E-1 2.122163E-7 3.412318E-7 7.904283E-8 8.000000E-1 3.026553E-7 4.335603E-7 1.636455E-7 9.000000E-1 3.950895E-7 5.270577E-7 2.536839E-7 1.000000E+0 4.887034E-7 6.213496E-7 3.460365E-7 1.100000E+0 5.830869E-7 7.162182E-7 4.396276E-7 1.200000E+0 6.780041E-7 8.115213E-7 5.339756E-7 1.300000E+0 7.733126E-7 9.071759E-7 6.288309E-7 1.400000E+0 8.689358E-7 1.004274E-6 7.240532E-7 1.500000E+0 9.656187E-7 1.102296E-6 8.195708E-7 1.600000E+0 1.064536E-6 1.200468E-6 9.156890E-7 1.700000E+0 1.163664E-6 1.298731E-6 1.014923E-6 1.800000E+0 1.262848E-6 1.397046E-6 1.115339E-6 1.900000E+0 1.362035E-6 1.495380E-6 1.215812E-6 2.000000E+0 1.461184E-6 1.593707E-6 1.316257E-6 2.100000E+0 1.560259E-6 1.691991E-6 1.416619E-6 2.200000E+0 1.659228E-6 1.790266E-6 1.516849E-6 2.300000E+0 1.758055E-6 1.888620E-6 1.616899E-6 2.400000E+0 1.856718E-6 1.987057E-6 1.716717E-6 2.500000E+0 1.955389E-6 2.085568E-6 1.816248E-6 2.600000E+0 2.054125E-6 2.184147E-6 1.915411E-6 2.700000E+0 2.152919E-6 2.282789E-6 2.014403E-6 2.800000E+0 2.251767E-6 2.381487E-6 2.113439E-6 2.900000E+0 2.350664E-6 2.480238E-6 2.212519E-6 3.000000E+0 2.449605E-6 2.579038E-6 2.311638E-6 3.100000E+0 2.548589E-6 2.677882E-6 2.410794E-6 3.200000E+0 2.647610E-6 2.776768E-6 2.509984E-6 3.300000E+0 2.746668E-6 2.875694E-6 2.609205E-6 | [POWER Clamp] 0.0 2.746668E-6 2.579038E-6 2.907034E-6 -1.000000E-1 2.845758E-6 2.677882E-6 3.006359E-6 -2.000000E-1 2.944879E-6 2.776768E-6 3.105705E-6 -3.000000E-1 3.044030E-6 2.875694E-6 3.205072E-6 -4.000000E-1 3.143207E-6 2.974655E-6 3.304459E-6 -5.000000E-1 3.242410E-6 3.073651E-6 3.403863E-6 -6.000000E-1 3.341636E-6 3.172678E-6 3.503285E-6 -7.000000E-1 3.440885E-6 3.271736E-6 3.602722E-6 -8.000000E-1 3.540156E-6 3.370822E-6 3.702175E-6 -9.000000E-1 3.639446E-6 3.469935E-6 3.801642E-6 -1.000000E+0 3.738756E-6 3.569073E-6 3.901123E-6 -1.100000E+0 3.838083E-6 3.668236E-6 4.000617E-6 -1.200000E+0 3.937428E-6 3.767422E-6 4.100123E-6 -1.300000E+0 4.036789E-6 3.866630E-6 4.199642E-6 -1.400000E+0 4.136165E-6 3.965858E-6 4.299171E-6 -1.500000E+0 4.235557E-6 4.065107E-6 4.398711E-6 -1.600000E+0 4.334963E-6 4.164376E-6 4.498261E-6 -1.700000E+0 4.434382E-6 4.263663E-6 4.597821E-6 -1.800000E+0 4.533814E-6 4.362968E-6 4.697391E-6 -1.900000E+0 4.633259E-6 4.462290E-6 4.796969E-6 -2.000000E+0 4.732715E-6 4.561629E-6 4.896556E-6 -2.100000E+0 4.832183E-6 4.660984E-6 4.996152E-6 -2.200000E+0 4.931662E-6 4.760355E-6 5.095755E-6 -2.300000E+0 5.031152E-6 4.859742E-6 5.195366E-6 -2.400000E+0 5.130652E-6 4.959143E-6 5.294984E-6 -2.500000E+0 5.230161E-6 5.058559E-6 5.394610E-6 -2.600000E+0 5.329680E-6 5.157990E-6 5.494242E-6 -2.700000E+0 5.429209E-6 5.257435E-6 5.593880E-6 -2.800000E+0 5.528746E-6 5.356894E-6 5.693526E-6 -2.900000E+0 5.628292E-6 5.456366E-6 5.793177E-6 -3.000000E+0 5.727846E-6 5.555852E-6 5.892834E-6 -3.100000E+0 5.827408E-6 5.655352E-6 5.992497E-6 -3.200000E+0 5.926979E-6 5.754865E-6 6.092166E-6 -3.300000E+0 6.026556E-6 5.854391E-6 6.191840E-6 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 2.352758E-1 1.784301E-1 3.024088E-1 -3.200000E+0 2.567927E-1 1.771095E-1 3.592102E-1 -3.100000E+0 2.806800E-1 1.825861E-1 3.910237E-1 -3.000000E+0 2.829518E-1 1.977824E-1 3.869402E-1 -2.900000E+0 2.775620E-1 2.038144E-1 3.781124E-1 -2.800000E+0 2.703087E-1 2.003145E-1 3.674737E-1 -2.700000E+0 2.619793E-1 1.948646E-1 3.552803E-1 -2.600000E+0 2.526993E-1 1.884978E-1 3.426545E-1 -2.500000E+0 2.427413E-1 1.814687E-1 3.299348E-1 -2.400000E+0 2.327081E-1 1.738186E-1 3.171318E-1 -2.300000E+0 2.226569E-1 1.658538E-1 3.042527E-1 -2.200000E+0 2.125955E-1 1.578942E-1 2.913034E-1 -2.100000E+0 2.025304E-1 1.499668E-1 2.782896E-1 -2.000000E+0 1.924675E-1 1.420784E-1 2.652166E-1 -1.900000E+0 1.824128E-1 1.342345E-1 2.520902E-1 -1.800000E+0 1.723720E-1 1.264403E-1 2.389162E-1 -1.700000E+0 1.623510E-1 1.187008E-1 2.257014E-1 -1.600000E+0 1.523557E-1 1.110211E-1 2.124532E-1 -1.500000E+0 1.423923E-1 1.034064E-1 1.991802E-1 -1.400000E+0 1.324675E-1 9.586167E-2 1.858924E-1 -1.300000E+0 1.225886E-1 8.839239E-2 1.726015E-1 -1.200000E+0 1.127637E-1 8.100412E-2 1.593216E-1 -1.100000E+0 1.030017E-1 7.370315E-2 1.460692E-1 -1.000000E+0 9.331283E-2 6.649661E-2 1.328647E-1 -9.000000E-1 8.371059E-2 5.939313E-2 1.197380E-1 -8.000000E-1 7.419957E-2 5.240151E-2 1.066221E-1 -7.000000E-1 6.472169E-2 4.551183E-2 9.337382E-2 -6.000000E-1 5.521763E-2 3.869130E-2 8.004178E-2 -5.000000E-1 4.570324E-2 3.192060E-2 6.667656E-2 -4.000000E-1 3.627136E-2 2.519755E-2 5.329412E-2 -3.000000E-1 2.695647E-2 1.859756E-2 3.991214E-2 -2.000000E-1 1.778507E-2 1.217706E-2 2.655170E-2 -1.000000E-1 8.788129E-3 5.967299E-3 1.323826E-2 0.0 2.746867E-6 2.578089E-6 2.907692E-6 10.000000E-2 -8.480854E-3 -5.685711E-3 -1.293839E-2 2.000000E-1 -1.659927E-2 -1.109162E-2 -2.538982E-2 3.000000E-1 -2.434999E-2 -1.621404E-2 -3.734549E-2 4.000000E-1 -3.173054E-2 -2.105191E-2 -4.879972E-2 5.000000E-1 -3.873855E-2 -2.560416E-2 -5.974705E-2 6.000000E-1 -4.537171E-2 -2.986977E-2 -7.018229E-2 7.000000E-1 -5.162780E-2 -3.384777E-2 -8.010054E-2 8.000000E-1 -5.750469E-2 -3.753721E-2 -8.949716E-2 9.000000E-1 -6.300037E-2 -4.093725E-2 -9.836787E-2 1.000000E+0 -6.811296E-2 -4.404712E-2 -1.067087E-1 1.100000E+0 -7.284075E-2 -4.686624E-2 -1.145161E-1 1.200000E+0 -7.718228E-2 -4.939427E-2 -1.217869E-1 1.300000E+0 -8.113637E-2 -5.163133E-2 -1.285186E-1 1.400000E+0 -8.470239E-2 -5.357836E-2 -1.347092E-1 1.500000E+0 -8.788054E-2 -5.523783E-2 -1.403578E-1 1.600000E+0 -9.067250E-2 -5.661520E-2 -1.454649E-1 1.700000E+0 -9.308270E-2 -5.772168E-2 -1.500335E-1 1.800000E+0 -9.512073E-2 -5.857891E-2 -1.540708E-1 1.900000E+0 -9.680577E-2 -5.922382E-2 -1.575923E-1 2.000000E+0 -9.817265E-2 -5.970777E-2 -1.606269E-1 2.100000E+0 -9.927585E-2 -6.008482E-2 -1.632239E-1 2.200000E+0 -1.001830E-1 -6.039757E-2 -1.654514E-1 2.300000E+0 -1.009579E-1 -6.067296E-2 -1.673843E-1 2.400000E+0 -1.016473E-1 -6.092616E-2 -1.690881E-1 2.500000E+0 -1.022802E-1 -6.116476E-2 -1.706117E-1 2.600000E+0 -1.028728E-1 -6.139306E-2 -1.719896E-1 2.700000E+0 -1.034342E-1 -6.161349E-2 -1.732466E-1 2.800000E+0 -1.039701E-1 -6.182747E-2 -1.744012E-1 2.900000E+0 -1.044840E-1 -6.203593E-2 -1.754679E-1 3.000000E+0 -1.049783E-1 -6.223949E-2 -1.764582E-1 3.100000E+0 -1.054550E-1 -6.243861E-2 -1.773816E-1 3.200000E+0 -1.059154E-1 -6.263383E-2 -1.782459E-1 3.300000E+0 -1.063607E-1 -6.282932E-2 -1.790578E-1 3.400000E+0 -1.067920E-1 -6.306855E-2 -1.798230E-1 3.500000E+0 -1.072101E-1 -6.367314E-2 -1.805464E-1 3.600000E+0 -1.076168E-1 -6.570021E-2 -1.812320E-1 3.700000E+0 -1.080298E-1 -7.214240E-2 -1.818837E-1 3.800000E+0 -1.086432E-1 -9.011601E-2 -1.825045E-1 3.900000E+0 -1.104194E-1 -1.171328E-1 -1.830974E-1 4.000000E+0 -1.143746E-1 -1.481099E-1 -1.836707E-1 4.100000E+0 -1.230089E-1 -1.810377E-1 -1.843470E-1 4.200000E+0 -1.446508E-1 -2.151074E-1 -1.861743E-1 4.300000E+0 -1.751452E-1 -2.499296E-1 -1.907354E-1 4.400000E+0 -2.090943E-1 -2.852947E-1 -1.974990E-1 4.500000E+0 -2.446878E-1 -3.210721E-1 -2.075532E-1 4.600000E+0 -2.812300E-1 -3.571784E-1 -2.313080E-1 4.700000E+0 -3.183912E-1 -3.935560E-1 -2.650113E-1 4.800000E+0 -3.559946E-1 -4.301634E-1 -3.020025E-1 4.900000E+0 -3.939301E-1 -4.669694E-1 -3.404120E-1 5.000000E+0 -4.321271E-1 -5.039501E-1 -3.795912E-1 5.100000E+0 -4.705364E-1 -5.410861E-1 -4.192540E-1 5.200000E+0 -5.091227E-1 -5.783618E-1 -4.592441E-1 5.300000E+0 -5.478587E-1 -6.157642E-1 -4.994709E-1 5.400000E+0 -5.867237E-1 -6.532823E-1 -5.398761E-1 5.500000E+0 -6.257007E-1 -6.909067E-1 -5.804194E-1 5.600000E+0 -6.647758E-1 -7.286291E-1 -6.210723E-1 5.700000E+0 -7.039375E-1 -7.664422E-1 -6.618131E-1 5.800000E+0 -7.431758E-1 -8.043395E-1 -7.026250E-1 5.900000E+0 -7.824823E-1 -8.423153E-1 -7.434950E-1 6.000000E+0 -8.218494E-1 -8.803643E-1 -7.844122E-1 6.100000E+0 -8.612707E-1 -9.184818E-1 -8.253678E-1 6.200000E+0 -9.007402E-1 -9.566632E-1 -8.663541E-1 6.300000E+0 -9.402527E-1 -9.949046E-1 -9.073649E-1 6.400000E+0 -9.798034E-1 -1.033202E+0 -9.483947E-1 6.500000E+0 -1.019388E+0 -1.071553E+0 -9.894386E-1 6.600000E+0 -1.059002E+0 -1.109953E+0 -1.030493E+0 | [Pulldown] -3.300000E+0 -8.850876E-1 -9.036181E-1 -8.073960E-1 -3.200000E+0 -8.338055E-1 -8.641333E-1 -7.579184E-1 -3.100000E+0 -7.661809E-1 -8.237816E-1 -7.164115E-1 -3.000000E+0 -7.086627E-1 -7.814243E-1 -6.791541E-1 -2.900000E+0 -6.631487E-1 -7.305888E-1 -6.433378E-1 -2.800000E+0 -6.259603E-1 -6.560856E-1 -6.083795E-1 -2.700000E+0 -5.913005E-1 -6.110605E-1 -5.741632E-1 -2.600000E+0 -5.575171E-1 -5.755608E-1 -5.404874E-1 -2.500000E+0 -5.243300E-1 -5.421644E-1 -5.070263E-1 -2.400000E+0 -4.914348E-1 -5.093793E-1 -4.736524E-1 -2.300000E+0 -4.586635E-1 -4.769183E-1 -4.403927E-1 -2.200000E+0 -4.260891E-1 -4.446296E-1 -4.073183E-1 -2.100000E+0 -3.939201E-1 -4.125569E-1 -3.749081E-1 -2.000000E+0 -3.620955E-1 -3.806729E-1 -3.435977E-1 -1.900000E+0 -3.305745E-1 -3.489934E-1 -3.129177E-1 -1.800000E+0 -2.993948E-1 -3.175592E-1 -2.825464E-1 -1.700000E+0 -2.686299E-1 -2.864265E-1 -2.526897E-1 -1.600000E+0 -2.383942E-1 -2.556701E-1 -2.238645E-1 -1.500000E+0 -2.088220E-1 -2.253687E-1 -1.970282E-1 -1.400000E+0 -1.801406E-1 -1.955891E-1 -1.748434E-1 -1.300000E+0 -1.530212E-1 -1.664687E-1 -1.595585E-1 -1.200000E+0 -1.293001E-1 -1.383733E-1 -1.465527E-1 -1.100000E+0 -1.122625E-1 -1.121532E-1 -1.338445E-1 -1.000000E+0 -1.004226E-1 -8.981017E-2 -1.213642E-1 -9.000000E-1 -8.977356E-2 -7.437029E-2 -1.091810E-1 -8.000000E-1 -7.950750E-2 -6.425789E-2 -9.723676E-2 -7.000000E-1 -6.951833E-2 -5.562303E-2 -8.534550E-2 -6.000000E-1 -5.963935E-2 -4.742069E-2 -7.339696E-2 -5.000000E-1 -4.975650E-2 -3.939050E-2 -6.136571E-2 -4.000000E-1 -3.984248E-2 -3.141533E-2 -4.924988E-2 -3.000000E-1 -2.989937E-2 -2.347282E-2 -3.705189E-2 -2.000000E-1 -1.993631E-2 -1.557412E-2 -2.477500E-2 -1.000000E-1 -9.965107E-3 -7.740622E-3 -1.242295E-2 4.440892E-16 -7.703586E-11 -9.351185E-11 -5.897925E-11 1.000000E-1 9.748638E-3 7.479451E-3 1.226626E-2 2.000000E-1 1.907048E-2 1.454601E-2 2.413524E-2 3.000000E-1 2.794976E-2 2.119259E-2 3.558233E-2 4.000000E-1 3.637149E-2 2.741322E-2 4.658231E-2 5.000000E-1 4.432163E-2 3.320308E-2 5.710960E-2 6.000000E-1 5.178719E-2 3.855854E-2 6.713829E-2 7.000000E-1 5.875624E-2 4.347708E-2 7.664221E-2 8.000000E-1 6.521780E-2 4.795732E-2 8.559478E-2 9.000000E-1 7.116158E-2 5.199834E-2 9.396858E-2 1.000000E+0 7.657742E-2 5.560018E-2 1.017345E-1 1.100000E+0 8.145433E-2 5.876327E-2 1.088604E-1 1.200000E+0 8.577963E-2 6.148860E-2 1.153087E-1 1.300000E+0 8.953894E-2 6.377969E-2 1.210353E-1 1.400000E+0 9.271934E-2 6.564790E-2 1.259900E-1 1.500000E+0 9.531942E-2 6.712110E-2 1.301287E-1 1.600000E+0 9.736638E-2 6.824975E-2 1.334400E-1 1.700000E+0 9.892748E-2 6.910141E-2 1.359782E-1 1.800000E+0 1.000994E-1 6.974562E-2 1.378674E-1 1.900000E+0 1.009821E-1 7.024110E-2 1.392634E-1 2.000000E+0 1.016592E-1 7.063165E-2 1.403084E-1 2.100000E+0 1.021921E-1 7.094790E-2 1.411105E-1 2.200000E+0 1.026235E-1 7.121080E-2 1.417448E-1 2.300000E+0 1.029823E-1 7.143465E-2 1.422616E-1 2.400000E+0 1.032880E-1 7.162933E-2 1.426944E-1 2.500000E+0 1.035542E-1 7.180182E-2 1.430658E-1 2.600000E+0 1.037904E-1 7.195708E-2 1.433912E-1 2.700000E+0 1.040033E-1 7.209876E-2 1.436816E-1 2.800000E+0 1.041980E-1 7.222957E-2 1.439447E-1 2.900000E+0 1.043780E-1 7.235156E-2 1.441863E-1 3.000000E+0 1.045461E-1 7.246630E-2 1.444107E-1 3.100000E+0 1.047045E-1 7.257503E-2 1.446210E-1 3.200000E+0 1.048548E-1 7.267873E-2 1.448197E-1 3.300000E+0 1.049985E-1 7.277827E-2 1.450088E-1 3.400000E+0 1.051364E-1 7.287600E-2 1.451900E-1 3.500000E+0 1.052697E-1 7.298642E-2 1.453645E-1 3.600000E+0 1.053992E-1 7.311869E-2 1.455336E-1 3.700000E+0 1.055258E-1 7.327165E-2 1.456984E-1 3.800000E+0 1.056509E-1 7.350985E-2 1.458603E-1 3.900000E+0 1.057892E-1 7.401632E-2 1.460207E-1 4.000000E+0 1.059705E-1 7.483551E-2 1.461816E-1 4.100000E+0 1.061962E-1 7.587967E-2 1.463451E-1 4.200000E+0 1.066548E-1 7.707448E-2 1.465143E-1 4.300000E+0 1.076601E-1 7.836668E-2 1.466986E-1 4.400000E+0 1.091141E-1 7.971583E-2 1.469617E-1 4.500000E+0 1.108734E-1 8.109015E-2 1.473174E-1 4.600000E+0 1.128447E-1 8.246423E-2 1.483862E-1 4.700000E+0 1.149598E-1 8.381725E-2 1.504943E-1 4.800000E+0 1.171672E-1 8.513170E-2 1.532732E-1 4.900000E+0 1.194271E-1 8.639207E-2 1.565102E-1 5.000000E+0 1.217088E-1 8.758359E-2 1.600630E-1 5.100000E+0 1.239872E-1 8.869082E-2 1.638319E-1 5.200000E+0 1.262413E-1 8.969608E-2 1.677457E-1 5.300000E+0 1.284519E-1 9.057723E-2 1.717516E-1 5.400000E+0 1.305990E-1 9.130311E-2 1.758087E-1 5.500000E+0 1.326592E-1 9.181892E-2 1.798831E-1 5.600000E+0 1.346018E-1 9.199479E-2 1.839436E-1 5.700000E+0 1.363824E-1 9.140002E-2 1.879573E-1 5.800000E+0 1.379297E-1 8.798873E-2 1.918850E-1 5.900000E+0 1.391112E-1 8.536031E-2 1.956727E-1 6.000000E+0 1.396006E-1 8.452229E-2 1.992387E-1 6.100000E+0 1.380386E-1 8.477205E-2 2.024405E-1 6.200000E+0 1.305941E-1 8.572804E-2 2.049759E-1 6.300000E+0 1.293267E-1 8.697532E-2 2.059087E-1 6.400000E+0 1.291670E-1 8.843892E-2 1.994325E-1 6.500000E+0 1.302132E-1 9.009633E-2 1.859833E-1 6.600000E+0 1.322745E-1 9.193918E-2 1.852167E-1 | [Ramp] dV/dt_r 1.556E+0/1.219E-9 1.252E+0/1.696E-9 1.849E+0/7.501E-10 dV/dt_f 1.611E+0/1.316E-9 1.354E+0/1.990E-9 1.850E+0/9.247E-10 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.299974E+0 2.999967E+0 3.599981E+0 2.020202E-10 3.299965E+0 3.000041E+0 3.599943E+0 4.040404E-10 3.299958E+0 2.999956E+0 3.599967E+0 6.060606E-10 3.299934E+0 2.999885E+0 3.599968E+0 8.080808E-10 3.299871E+0 2.999846E+0 3.599906E+0 1.010101E-9 3.299806E+0 2.999804E+0 3.599852E+0 1.212121E-9 3.299719E+0 2.999660E+0 3.599798E+0 1.414141E-9 3.299474E+0 2.999358E+0 3.599627E+0 1.616162E-9 3.299113E+0 2.998938E+0 3.599358E+0 1.818182E-9 3.299007E+0 2.998516E+0 3.606889E+0 2.020202E-9 3.305076E+0 2.997929E+0 3.572631E+0 2.222222E-9 3.301618E+0 2.999680E+0 3.386726E+0 2.424242E-9 3.212718E+0 3.008805E+0 2.968717E+0 2.626263E-9 3.112817E+0 3.007007E+0 2.462455E+0 2.828283E-9 2.954272E+0 2.953900E+0 2.059747E+0 3.030303E-9 2.648580E+0 2.895916E+0 1.678135E+0 3.232323E-9 2.299582E+0 2.836099E+0 1.374247E+0 3.434343E-9 2.008222E+0 2.756471E+0 1.132155E+0 3.636364E-9 1.740172E+0 2.604787E+0 9.327468E-1 3.838384E-9 1.532364E+0 2.432913E+0 8.436442E-1 4.040404E-9 1.327630E+0 2.249407E+0 7.570295E-1 4.242424E-9 1.178520E+0 2.047127E+0 7.154437E-1 4.444444E-9 1.047542E+0 1.849492E+0 6.885360E-1 4.646465E-9 9.431519E-1 1.694529E+0 6.647309E-1 4.848485E-9 8.929866E-1 1.549505E+0 6.472536E-1 5.050505E-9 8.440487E-1 1.422341E+0 6.302368E-1 5.252525E-9 8.136220E-1 1.318608E+0 6.201638E-1 5.454545E-9 7.880072E-1 1.218534E+0 6.118958E-1 5.656566E-9 7.663344E-1 1.146320E+0 6.038745E-1 5.858586E-9 7.511209E-1 1.079324E+0 5.962572E-1 6.060606E-9 7.361766E-1 1.027050E+0 5.888782E-1 6.262626E-9 7.247502E-1 9.905634E-1 5.846133E-1 6.464646E-9 7.140238E-1 9.558121E-1 5.809680E-1 6.666667E-9 7.047540E-1 9.324069E-1 5.771088E-1 6.868687E-9 6.974227E-1 9.106264E-1 5.729647E-1 7.070707E-9 6.902081E-1 8.926161E-1 5.689829E-1 7.272727E-9 6.843493E-1 8.779155E-1 5.668867E-1 7.474747E-9 6.786838E-1 8.637736E-1 5.650593E-1 7.676768E-9 6.737639E-1 8.528447E-1 5.629023E-1 7.878788E-9 6.696550E-1 8.422390E-1 5.603869E-1 8.080808E-9 6.656084E-1 8.332146E-1 5.579951E-1 8.282828E-9 6.622201E-1 8.253235E-1 5.569064E-1 8.484848E-9 6.588910E-1 8.177104E-1 5.559352E-1 8.686869E-9 6.560046E-1 8.115297E-1 5.546190E-1 8.888889E-9 6.535124E-1 8.054339E-1 5.529958E-1 9.090909E-9 6.510583E-1 8.001695E-1 5.514715E-1 9.292929E-9 6.489744E-1 7.953880E-1 5.509074E-1 9.494949E-9 6.469058E-1 7.907777E-1 5.503828E-1 9.696970E-9 6.451179E-1 7.869681E-1 5.495314E-1 9.898990E-9 6.435340E-1 7.831742E-1 5.484424E-1 1.010101E-8 6.419766E-1 7.798707E-1 5.474378E-1 1.030303E-8 6.406479E-1 7.767952E-1 5.471599E-1 1.050505E-8 6.393207E-1 7.738458E-1 5.468796E-1 1.070707E-8 6.381736E-1 7.713776E-1 5.463068E-1 1.090909E-8 6.371359E-1 7.689164E-1 5.455563E-1 1.111111E-8 6.361239E-1 7.667471E-1 5.449001E-1 1.131313E-8 6.352529E-1 7.646963E-1 5.447624E-1 1.151515E-8 6.343845E-1 7.627492E-1 5.446188E-1 1.171717E-8 6.336315E-1 7.611008E-1 5.442221E-1 1.191919E-8 6.329383E-1 7.594610E-1 5.436945E-1 1.212121E-8 6.322686E-1 7.579974E-1 5.432627E-1 1.232323E-8 6.316903E-1 7.565963E-1 5.432050E-1 1.252525E-8 6.311148E-1 7.552818E-1 5.431393E-1 1.272727E-8 6.306122E-1 7.541622E-1 5.428570E-1 1.292929E-8 6.301415E-1 7.530505E-1 5.424801E-1 1.313131E-8 6.296922E-1 7.520451E-1 5.421958E-1 1.333333E-8 6.293057E-1 7.510720E-1 5.421834E-1 1.353535E-8 6.289214E-1 7.501728E-1 5.421619E-1 1.373737E-8 6.285821E-1 7.494060E-1 5.419553E-1 1.393939E-8 6.282590E-1 7.486452E-1 5.416820E-1 1.414141E-8 6.279552E-1 7.479446E-1 5.414957E-1 1.434343E-8 6.276958E-1 7.472594E-1 5.415085E-1 1.454545E-8 6.274379E-1 7.466379E-1 5.415117E-1 1.474747E-8 6.272055E-1 7.461087E-1 5.413571E-1 1.494949E-8 6.269805E-1 7.455834E-1 5.411563E-1 1.515152E-8 6.267739E-1 7.450901E-1 5.410355E-1 1.535354E-8 6.266006E-1 7.446034E-1 5.410607E-1 1.555556E-8 6.264282E-1 7.441723E-1 5.410763E-1 1.575758E-8 6.262677E-1 7.438068E-1 5.409578E-1 1.595960E-8 6.261100E-1 7.434432E-1 5.408086E-1 1.616162E-8 6.259690E-1 7.430920E-1 5.407320E-1 1.636364E-8 6.258529E-1 7.427429E-1 5.407626E-1 1.656566E-8 6.257370E-1 7.424428E-1 5.407839E-1 1.676768E-8 6.256243E-1 7.421902E-1 5.406910E-1 1.696970E-8 6.255123E-1 7.419375E-1 5.405786E-1 1.717172E-8 6.254162E-1 7.416838E-1 5.405315E-1 1.737374E-8 6.253392E-1 7.414301E-1 5.405628E-1 1.757576E-8 6.252619E-1 7.412217E-1 5.405854E-1 1.777778E-8 6.251821E-1 7.410494E-1 5.405117E-1 1.797980E-8 6.251020E-1 7.408751E-1 5.404268E-1 1.818182E-8 6.250366E-1 7.406902E-1 5.403997E-1 1.838384E-8 6.249856E-1 7.405044E-1 5.404295E-1 1.858586E-8 6.249340E-1 7.403593E-1 5.404512E-1 1.878788E-8 6.248761E-1 7.402405E-1 5.403914E-1 1.898990E-8 6.248178E-1 7.401187E-1 5.403264E-1 1.919192E-8 6.247738E-1 7.399824E-1 5.403126E-1 1.939394E-8 6.247413E-1 7.398456E-1 5.403402E-1 1.959596E-8 6.247077E-1 7.397454E-1 5.403597E-1 1.979798E-8 6.246626E-1 7.396645E-1 5.403032E-1 2.000000E-8 6.246174E-1 7.395835E-1 5.402453E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.595381E+0 2.079662E+0 3.082185E+0 2.020202E-10 2.595301E+0 2.079618E+0 3.082112E+0 4.040404E-10 2.595302E+0 2.079471E+0 3.082141E+0 6.060606E-10 2.595317E+0 2.079397E+0 3.082154E+0 8.080808E-10 2.595372E+0 2.079515E+0 3.082151E+0 1.010101E-9 2.595430E+0 2.079633E+0 3.082262E+0 1.212121E-9 2.595614E+0 2.079815E+0 3.082372E+0 1.414141E-9 2.595984E+0 2.080454E+0 3.082519E+0 1.616162E-9 2.596409E+0 2.081316E+0 3.082899E+0 1.818182E-9 2.596793E+0 2.082301E+0 3.083109E+0 2.020202E-9 2.593081E+0 2.084661E+0 2.927114E+0 2.222222E-9 2.527654E+0 2.085949E+0 1.761548E+0 2.424242E-9 2.104167E+0 2.081083E+0 4.011943E-1 2.626263E-9 1.213032E+0 2.003649E+0 4.714539E-2 2.828283E-9 5.359128E-1 1.690670E+0 2.011012E-2 3.030303E-9 1.482965E-1 1.201014E+0 1.187733E-2 3.232323E-9 4.980815E-2 7.463159E-1 8.489328E-3 3.434343E-9 1.861457E-2 4.543839E-1 6.746723E-3 3.636364E-9 1.271449E-2 2.176288E-1 5.315651E-3 3.838384E-9 1.231463E-2 1.234638E-1 4.689650E-3 4.040404E-9 8.180734E-3 4.789579E-2 4.075613E-3 4.242424E-9 4.276482E-3 2.654403E-2 3.678102E-3 4.444444E-9 4.028569E-3 1.658033E-2 3.351173E-3 4.646465E-9 4.893726E-3 9.764642E-3 3.052516E-3 4.848485E-9 4.896400E-3 9.369378E-3 2.811524E-3 5.050505E-9 3.285160E-3 8.886598E-3 2.573182E-3 5.252525E-9 1.809345E-3 7.084059E-3 2.374813E-3 5.454545E-9 2.142072E-3 4.938454E-3 2.186836E-3 5.656566E-9 2.911959E-3 3.689036E-3 2.012061E-3 5.858586E-9 2.980342E-3 3.908040E-3 1.858918E-3 6.060606E-9 1.988900E-3 4.057019E-3 1.707666E-3 6.262626E-9 1.102874E-3 3.291007E-3 1.581133E-3 6.464646E-9 1.441284E-3 2.342930E-3 1.459517E-3 6.666667E-9 2.004372E-3 1.906334E-3 1.346913E-3 6.868687E-9 2.006588E-3 2.150520E-3 1.246304E-3 7.070707E-9 1.318516E-3 2.341420E-3 1.147071E-3 7.272727E-9 7.172398E-4 1.912674E-3 1.063842E-3 7.474747E-9 1.015102E-3 1.395626E-3 9.828937E-4 7.676768E-9 1.429209E-3 1.212417E-3 9.082034E-4 7.878788E-9 1.389928E-3 1.392322E-3 8.403201E-4 8.080808E-9 8.941310E-4 1.532289E-3 7.735592E-4 8.282828E-9 4.706148E-4 1.250912E-3 7.186399E-4 8.484848E-9 7.272235E-4 9.315945E-4 6.647869E-4 8.686869E-9 1.037351E-3 8.463373E-4 6.149110E-4 8.888889E-9 9.775856E-4 9.694781E-4 5.685760E-4 9.090909E-9 6.130732E-4 1.062541E-3 5.232078E-4 9.292929E-9 3.089403E-4 8.635161E-4 4.872280E-4 9.494949E-9 5.280636E-4 6.524599E-4 4.516349E-4 9.696970E-9 7.635944E-4 6.129112E-4 4.179816E-4 9.898990E-9 6.956078E-4 6.980684E-4 3.857389E-4 1.010101E-8 4.238228E-4 7.591575E-4 3.544116E-4 1.030303E-8 2.078303E-4 6.128916E-4 3.309716E-4 1.050505E-8 3.886072E-4 4.676601E-4 3.075364E-4 1.070707E-8 5.664308E-4 4.504878E-4 2.846942E-4 1.090909E-8 5.000951E-4 5.111025E-4 2.622122E-4 1.111111E-8 2.951353E-4 5.463319E-4 2.408418E-4 1.131313E-8 1.499406E-4 4.421068E-4 2.255781E-4 1.151515E-8 2.898832E-4 3.401264E-4 2.103045E-4 1.171717E-8 4.243214E-4 3.352713E-4 1.945965E-4 1.191919E-8 3.630561E-4 3.806998E-4 1.786636E-4 1.212121E-8 2.069686E-4 4.012284E-4 1.639543E-4 1.232323E-8 1.102117E-4 3.245986E-4 1.540190E-4 1.252525E-8 2.198456E-4 2.507656E-4 1.440583E-4 1.272727E-8 3.226729E-4 2.528960E-4 1.334047E-4 1.292929E-8 2.666455E-4 2.881416E-4 1.224490E-4 1.313131E-8 1.457941E-4 2.997003E-4 1.125955E-4 1.333333E-8 8.165037E-5 2.416906E-4 1.059790E-4 1.353535E-8 1.683056E-4 1.867326E-4 9.931444E-5 1.373737E-8 2.476398E-4 1.935932E-4 9.167716E-5 1.393939E-8 1.972029E-4 2.227748E-4 8.368864E-5 1.414141E-8 1.029531E-4 2.286848E-4 7.689818E-5 1.434343E-8 6.161465E-5 1.813155E-4 7.285064E-5 1.454545E-8 1.310346E-4 1.373358E-4 6.873892E-5 1.474747E-8 1.930635E-4 1.490227E-4 6.357331E-5 1.494949E-8 1.479111E-4 1.769802E-4 5.809968E-5 1.515152E-8 7.355406E-5 1.806312E-4 5.348493E-5 1.535354E-8 4.784169E-5 1.399263E-4 5.043752E-5 1.555556E-8 1.038011E-4 1.028728E-4 4.736511E-5 1.575758E-8 1.525286E-4 1.168723E-4 4.394301E-5 1.595960E-8 1.115186E-4 1.425561E-4 4.044087E-5 1.616162E-8 5.147713E-5 1.433554E-4 3.748761E-5 1.636364E-8 3.646556E-5 1.074436E-4 3.534408E-5 1.656566E-8 8.280694E-5 7.545087E-5 3.318255E-5 1.676768E-8 1.221969E-4 9.163189E-5 3.079977E-5 1.696970E-8 8.553660E-5 1.160127E-4 2.837933E-5 1.717172E-8 3.701890E-5 1.159534E-4 2.637429E-5 1.737374E-8 2.945175E-5 8.650127E-5 2.486883E-5 1.757576E-8 6.745884E-5 6.078556E-5 2.335508E-5 1.777778E-8 9.890961E-5 7.636922E-5 2.174952E-5 1.797980E-8 6.575801E-5 9.673544E-5 2.013334E-5 1.818182E-8 2.591629E-5 9.373815E-5 1.877449E-5 1.838384E-8 2.376746E-5 6.774820E-5 1.766890E-5 1.858586E-8 5.595755E-5 4.560534E-5 1.654298E-5 1.878788E-8 8.185034E-5 6.234066E-5 1.521168E-5 1.898990E-8 5.096406E-5 8.161053E-5 1.386700E-5 1.919192E-8 1.697567E-5 7.764497E-5 1.299024E-5 1.939394E-8 1.928227E-5 5.497362E-5 1.249020E-5 1.959596E-8 4.860486E-5 3.648021E-5 1.194103E-5 1.979798E-8 6.735549E-5 5.708355E-5 1.093222E-5 2.000000E-8 -2.190834E-6 7.839055E-5 9.915139E-6 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 6.241597E-1 7.381340E-1 5.401460E-1 2.020202E-10 6.241419E-1 7.380585E-1 5.401603E-1 4.040404E-10 6.241801E-1 7.381570E-1 5.401573E-1 6.060606E-10 6.242038E-1 7.382177E-1 5.401592E-1 8.080808E-10 6.241900E-1 7.381799E-1 5.401738E-1 1.010101E-9 6.241824E-1 7.381481E-1 5.401939E-1 1.212121E-9 6.243581E-1 7.382971E-1 5.403696E-1 1.414141E-9 6.246325E-1 7.384994E-1 5.407044E-1 1.616162E-9 6.249480E-1 7.387078E-1 5.411571E-1 1.818182E-9 6.253282E-1 7.389530E-1 5.421337E-1 2.020202E-9 6.273199E-1 7.397226E-1 5.725713E-1 2.222222E-9 6.399158E-1 7.404922E-1 7.877791E-1 2.424242E-9 7.600458E-1 7.475637E-1 2.365391E+0 2.626263E-9 1.493611E+0 7.968841E-1 3.481444E+0 2.828283E-9 2.886322E+0 9.279444E-1 3.550258E+0 3.030303E-9 3.179883E+0 1.599779E+0 3.572648E+0 3.232323E-9 3.238791E+0 2.492584E+0 3.579714E+0 3.434343E-9 3.261488E+0 2.813938E+0 3.583775E+0 3.636364E-9 3.272535E+0 2.911524E+0 3.587245E+0 3.838384E-9 3.277368E+0 2.942041E+0 3.589189E+0 4.040404E-9 3.281243E+0 2.956241E+0 3.591099E+0 4.242424E-9 3.284830E+0 2.967169E+0 3.592403E+0 4.444444E-9 3.286908E+0 2.974944E+0 3.593509E+0 4.646465E-9 3.288819E+0 2.978472E+0 3.594479E+0 4.848485E-9 3.290327E+0 2.981317E+0 3.595174E+0 5.050505E-9 3.291551E+0 2.984151E+0 3.595855E+0 5.252525E-9 3.292693E+0 2.986161E+0 3.596353E+0 5.454545E-9 3.293494E+0 2.987866E+0 3.596802E+0 5.656566E-9 3.294264E+0 2.989420E+0 3.597202E+0 5.858586E-9 3.294896E+0 2.990562E+0 3.597519E+0 6.060606E-9 3.295449E+0 2.991697E+0 3.597829E+0 6.262626E-9 3.295963E+0 2.992550E+0 3.598055E+0 6.464646E-9 3.296344E+0 2.993323E+0 3.598265E+0 6.666667E-9 3.296715E+0 2.994030E+0 3.598453E+0 6.868687E-9 3.297026E+0 2.994593E+0 3.598613E+0 7.070707E-9 3.297310E+0 2.995155E+0 3.598770E+0 7.272727E-9 3.297571E+0 2.995585E+0 3.598881E+0 7.474747E-9 3.297769E+0 2.995989E+0 3.598985E+0 7.676768E-9 3.297963E+0 2.996356E+0 3.599081E+0 7.878788E-9 3.298129E+0 2.996660E+0 3.599169E+0 8.080808E-9 3.298285E+0 2.996963E+0 3.599254E+0 8.282828E-9 3.298428E+0 2.997197E+0 3.599311E+0 8.484848E-9 3.298537E+0 2.997421E+0 3.599365E+0 8.686869E-9 3.298644E+0 2.997625E+0 3.599419E+0 8.888889E-9 3.298739E+0 2.997797E+0 3.599472E+0 9.090909E-9 3.298830E+0 2.997969E+0 3.599523E+0 9.292929E-9 3.298913E+0 2.998103E+0 3.599552E+0 9.494949E-9 3.298978E+0 2.998233E+0 3.599580E+0 9.696970E-9 3.299043E+0 2.998351E+0 3.599611E+0 9.898990E-9 3.299099E+0 2.998453E+0 3.599643E+0 1.010101E-8 3.299154E+0 2.998555E+0 3.599674E+0 1.030303E-8 3.299203E+0 2.998634E+0 3.599693E+0 1.050505E-8 3.299243E+0 2.998713E+0 3.599711E+0 1.070707E-8 3.299282E+0 2.998785E+0 3.599730E+0 1.090909E-8 3.299319E+0 2.998851E+0 3.599749E+0 1.111111E-8 3.299355E+0 2.998916E+0 3.599767E+0 1.131313E-8 3.299386E+0 2.998963E+0 3.599781E+0 1.151515E-8 3.299410E+0 2.999009E+0 3.599795E+0 1.171717E-8 3.299433E+0 2.999054E+0 3.599807E+0 1.191919E-8 3.299462E+0 2.999098E+0 3.599818E+0 1.212121E-8 3.299492E+0 2.999140E+0 3.599829E+0 1.232323E-8 3.299514E+0 2.999166E+0 3.599838E+0 1.252525E-8 3.299526E+0 2.999192E+0 3.599847E+0 1.272727E-8 3.299540E+0 2.999225E+0 3.599855E+0 1.292929E-8 3.299564E+0 2.999262E+0 3.599863E+0 1.313131E-8 3.299589E+0 2.999296E+0 3.599871E+0 1.333333E-8 3.299604E+0 2.999310E+0 3.599880E+0 1.353535E-8 3.299612E+0 2.999323E+0 3.599888E+0 1.373737E-8 3.299620E+0 2.999345E+0 3.599892E+0 1.393939E-8 3.299638E+0 2.999373E+0 3.599896E+0 1.414141E-8 3.299657E+0 2.999396E+0 3.599900E+0 1.434343E-8 3.299668E+0 2.999405E+0 3.599906E+0 1.454545E-8 3.299673E+0 2.999414E+0 3.599912E+0 1.474747E-8 3.299679E+0 2.999433E+0 3.599915E+0 1.494949E-8 3.299697E+0 2.999457E+0 3.599918E+0 1.515152E-8 3.299716E+0 2.999476E+0 3.599922E+0 1.535354E-8 3.299724E+0 2.999483E+0 3.599926E+0 1.555556E-8 3.299724E+0 2.999490E+0 3.599930E+0 1.575758E-8 3.299727E+0 2.999504E+0 3.599933E+0 1.595960E-8 3.299741E+0 2.999519E+0 3.599935E+0 1.616162E-8 3.299757E+0 2.999532E+0 3.599938E+0 1.636364E-8 3.299762E+0 2.999537E+0 3.599941E+0 1.656566E-8 3.299763E+0 2.999542E+0 3.599943E+0 1.676768E-8 3.299766E+0 2.999555E+0 3.599945E+0 1.696970E-8 3.299778E+0 2.999571E+0 3.599947E+0 1.717172E-8 3.299790E+0 2.999582E+0 3.599949E+0 1.737374E-8 3.299794E+0 2.999586E+0 3.599951E+0 1.757576E-8 3.299795E+0 2.999590E+0 3.599953E+0 1.777778E-8 3.299799E+0 2.999602E+0 3.599954E+0 1.797980E-8 3.299812E+0 2.999615E+0 3.599954E+0 1.818182E-8 3.299825E+0 2.999623E+0 3.599955E+0 1.838384E-8 3.299826E+0 2.999625E+0 3.599957E+0 1.858586E-8 3.299824E+0 2.999627E+0 3.599960E+0 1.878788E-8 3.299826E+0 2.999637E+0 3.599960E+0 1.898990E-8 3.299836E+0 2.999648E+0 3.599961E+0 1.919192E-8 3.299847E+0 2.999655E+0 3.599963E+0 1.939394E-8 3.299847E+0 2.999657E+0 3.599964E+0 1.959596E-8 3.299845E+0 2.999658E+0 3.599966E+0 1.979798E-8 3.299848E+0 2.999674E+0 3.599966E+0 2.000000E-8 3.299863E+0 2.999690E+0 3.599965E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 2.020202E-10 -1.943687E-5 -7.099353E-5 1.209470E-5 4.040404E-10 1.209545E-5 6.762339E-6 9.036073E-6 6.060606E-10 3.345434E-5 5.351028E-5 1.202334E-5 8.080808E-10 2.832567E-5 1.952585E-5 3.075171E-5 1.010101E-9 2.916431E-5 -6.646168E-6 5.495422E-5 1.212121E-9 2.152224E-4 2.023352E-4 2.391811E-4 1.414141E-9 6.184293E-4 4.808469E-4 6.803420E-4 1.616162E-9 1.128768E-3 8.280039E-4 1.298045E-3 1.818182E-9 1.737496E-3 1.448655E-3 2.604691E-3 2.020202E-9 4.146100E-3 2.741486E-3 1.684384E-2 2.222222E-9 8.196491E-3 4.034317E-3 6.710722E-2 2.424242E-9 6.449052E-3 5.034031E-3 4.420901E-1 2.626263E-9 7.233067E-2 1.703227E-3 1.166266E+0 2.828283E-9 4.259291E-1 -7.272008E-3 1.666574E+0 3.030303E-9 7.529351E-1 -7.895729E-3 2.143742E+0 3.232323E-9 1.050208E+0 1.096052E-1 2.485379E+0 3.434343E-9 1.346998E+0 3.078086E-1 2.722193E+0 3.636364E-9 1.633644E+0 4.823128E-1 2.841083E+0 3.838384E-9 1.864972E+0 6.591669E-1 2.890980E+0 4.040404E-9 2.029749E+0 8.351192E-1 2.930246E+0 4.242424E-9 2.187852E+0 1.010765E+0 2.965458E+0 4.444444E-9 2.287776E+0 1.175907E+0 2.983331E+0 4.646465E-9 2.343178E+0 1.318626E+0 3.000374E+0 4.848485E-9 2.394072E+0 1.459110E+0 3.013192E+0 5.050505E-9 2.423041E+0 1.564758E+0 3.023931E+0 5.252525E-9 2.444152E+0 1.660905E+0 3.033538E+0 5.454545E-9 2.464151E+0 1.743810E+0 3.039425E+0 5.656566E-9 2.481345E+0 1.794822E+0 3.045158E+0 5.858586E-9 2.493943E+0 1.832961E+0 3.049933E+0 6.060606E-9 2.506300E+0 1.870164E+0 3.054336E+0 6.262626E-9 2.515508E+0 1.896606E+0 3.058197E+0 6.464646E-9 2.524089E+0 1.917418E+0 3.060637E+0 6.666667E-9 2.531530E+0 1.936622E+0 3.063029E+0 6.868687E-9 2.537453E+0 1.950819E+0 3.065233E+0 7.070707E-9 2.543266E+0 1.964672E+0 3.067380E+0 7.272727E-9 2.547799E+0 1.975298E+0 3.069201E+0 7.474747E-9 2.552151E+0 1.984583E+0 3.070321E+0 7.676768E-9 2.555929E+0 1.993230E+0 3.071423E+0 7.878788E-9 2.559085E+0 2.000200E+0 3.072570E+0 8.080808E-9 2.562182E+0 2.007086E+0 3.073728E+0 8.282828E-9 2.564661E+0 2.012549E+0 3.074665E+0 8.484848E-9 2.567085E+0 2.017554E+0 3.075207E+0 8.686869E-9 2.569187E+0 2.022217E+0 3.075744E+0 8.888889E-9 2.571005E+0 2.026107E+0 3.076400E+0 9.090909E-9 2.572789E+0 2.029975E+0 3.077074E+0 9.292929E-9 2.574247E+0 2.033086E+0 3.077586E+0 9.494949E-9 2.575692E+0 2.036015E+0 3.077858E+0 9.696970E-9 2.576946E+0 2.038743E+0 3.078127E+0 9.898990E-9 2.578062E+0 2.041074E+0 3.078534E+0 1.010101E-8 2.579156E+0 2.043401E+0 3.078952E+0 1.030303E-8 2.580070E+0 2.045296E+0 3.079246E+0 1.050505E-8 2.580983E+0 2.047117E+0 3.079385E+0 1.070707E-8 2.581780E+0 2.048808E+0 3.079528E+0 1.090909E-8 2.582506E+0 2.050288E+0 3.079793E+0 1.111111E-8 2.583214E+0 2.051757E+0 3.080066E+0 1.131313E-8 2.583823E+0 2.052989E+0 3.080239E+0 1.151515E-8 2.584431E+0 2.054182E+0 3.080312E+0 1.171717E-8 2.584967E+0 2.055288E+0 3.080392E+0 1.191919E-8 2.585467E+0 2.056279E+0 3.080573E+0 1.212121E-8 2.585952E+0 2.057258E+0 3.080759E+0 1.232323E-8 2.586380E+0 2.058099E+0 3.080864E+0 1.252525E-8 2.586807E+0 2.058920E+0 3.080901E+0 1.272727E-8 2.587187E+0 2.059682E+0 3.080949E+0 1.292929E-8 2.587548E+0 2.060383E+0 3.081076E+0 1.313131E-8 2.587897E+0 2.061071E+0 3.081208E+0 1.333333E-8 2.588210E+0 2.061672E+0 3.081272E+0 1.353535E-8 2.588522E+0 2.062262E+0 3.081289E+0 1.373737E-8 2.588804E+0 2.062814E+0 3.081319E+0 1.393939E-8 2.589076E+0 2.063335E+0 3.081411E+0 1.414141E-8 2.589338E+0 2.063845E+0 3.081506E+0 1.434343E-8 2.589579E+0 2.064300E+0 3.081545E+0 1.454545E-8 2.589818E+0 2.064748E+0 3.081552E+0 1.474747E-8 2.590034E+0 2.065170E+0 3.081572E+0 1.494949E-8 2.590243E+0 2.065573E+0 3.081641E+0 1.515152E-8 2.590445E+0 2.065967E+0 3.081712E+0 1.535354E-8 2.590633E+0 2.066326E+0 3.081734E+0 1.555556E-8 2.590819E+0 2.066682E+0 3.081734E+0 1.575758E-8 2.590989E+0 2.067015E+0 3.081747E+0 1.595960E-8 2.591155E+0 2.067335E+0 3.081799E+0 1.616162E-8 2.591314E+0 2.067649E+0 3.081852E+0 1.636364E-8 2.591464E+0 2.067947E+0 3.081863E+0 1.656566E-8 2.591613E+0 2.068243E+0 3.081861E+0 1.676768E-8 2.591750E+0 2.068518E+0 3.081871E+0 1.696970E-8 2.591885E+0 2.068784E+0 3.081911E+0 1.717172E-8 2.592014E+0 2.069045E+0 3.081953E+0 1.737374E-8 2.592135E+0 2.069290E+0 3.081957E+0 1.757576E-8 2.592256E+0 2.069534E+0 3.081951E+0 1.777778E-8 2.592368E+0 2.069767E+0 3.081958E+0 1.797980E-8 2.592479E+0 2.069997E+0 3.081990E+0 1.818182E-8 2.592584E+0 2.070220E+0 3.082022E+0 1.838384E-8 2.592682E+0 2.070429E+0 3.082021E+0 1.858586E-8 2.592780E+0 2.070638E+0 3.082013E+0 1.878788E-8 2.592872E+0 2.070839E+0 3.082021E+0 1.898990E-8 2.592963E+0 2.071038E+0 3.082054E+0 1.919192E-8 2.593049E+0 2.071231E+0 3.082087E+0 1.939394E-8 2.593130E+0 2.071409E+0 3.082075E+0 1.959596E-8 2.593210E+0 2.071588E+0 3.082058E+0 1.979798E-8 2.593288E+0 2.071766E+0 3.082069E+0 2.000000E-8 2.593366E+0 2.071945E+0 3.082118E+0 | |[End data_o | |====================================================================== [End]