|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ02P5 | TinyLogic(tm) UHS 2-input NOR gate | SC70-5 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz02p5_230.ibs | [File Rev] 1.0 | [Date] Oct 17, 2005 1:19:25 PM | [Source] SPICE to IBIS translation | [Notes] Covers Vcc range of 2.3 to 2.7 Volts | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Cont: Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2005 Fairchild Semiconductor Corp. | [Component] nc7sz02 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 0.03 0.022 0.032 L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a SZxx_Input 32m 1.01n 0.13p 2 b SZxx_Input 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y SZxx_Output 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] SZxx_Input Model_type Input Vinh=1.89 Vinl=0.69 C_comp 1.5p 1.5p 1.5p [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.016484E+0 -1.025247E+0 -1.008699E+0 -2.400000E+0 -9.499429E-1 -9.607564E-1 -9.398998E-1 -2.300000E+0 -8.834994E-1 -8.963692E-1 -8.711875E-1 -2.200000E+0 -8.171681E-1 -8.321008E-1 -8.025762E-1 -2.100000E+0 -7.509674E-1 -7.679695E-1 -7.340836E-1 -2.000000E+0 -6.849205E-1 -7.039980E-1 -6.657323E-1 -1.900000E+0 -6.190575E-1 -6.402155E-1 -5.975521E-1 -1.800000E+0 -5.534179E-1 -5.766593E-1 -5.295831E-1 -1.700000E+0 -4.880551E-1 -5.133790E-1 -4.618811E-1 -1.600000E+0 -4.230443E-1 -4.504425E-1 -3.945273E-1 -1.500000E+0 -3.584950E-1 -3.879454E-1 -3.276456E-1 -1.400000E+0 -2.945781E-1 -3.260280E-1 -2.614424E-1 -1.300000E+0 -2.315683E-1 -2.649085E-1 -1.962778E-1 -1.200000E+0 -1.699708E-1 -2.049501E-1 -1.329055E-1 -1.100000E+0 -1.108287E-1 -1.468166E-1 -7.324484E-2 -1.000000E+0 -5.677262E-2 -9.189063E-2 -2.416303E-2 -9.000000E-1 -1.604618E-2 -4.358414E-2 -5.362438E-3 -8.000000E-1 -2.295305E-3 -1.087839E-2 -3.341665E-3 -7.000000E-1 -8.282180E-4 -1.205059E-3 -2.018699E-3 -6.000000E-1 -3.563403E-4 -1.851319E-4 -6.523762E-4 -5.000000E-1 -8.319481E-5 -4.939669E-5 -8.318562E-5 -4.000000E-1 -8.491506E-6 -9.915057E-6 -5.195764E-6 -3.000000E-1 -5.176340E-7 -1.035695E-6 -1.489004E-7 -2.000000E-1 -2.065296E-8 -7.058301E-8 -2.336991E-9 -1.000000E-1 -5.978925E-10 -3.632604E-9 -2.787512E-11 0.0 7.690197E-25 3.730576E-20 0.0 1.000000E-1 1.690628E-11 1.639039E-10 2.819717E-12 2.000000E-1 2.052886E-11 1.774990E-10 5.437040E-12 3.000000E-1 2.364120E-11 1.846839E-10 8.047118E-12 4.000000E-1 2.665823E-11 1.908012E-10 1.065614E-11 5.000000E-1 2.964118E-11 1.965452E-10 1.326450E-11 6.000000E-1 3.260858E-11 2.021112E-10 1.587241E-11 7.000000E-1 3.556822E-11 2.075800E-10 1.848077E-11 8.000000E-1 3.852429E-11 2.129907E-10 2.108869E-11 9.000000E-1 4.147793E-11 2.183658E-10 2.369704E-11 1.000000E+0 4.443068E-11 2.237195E-10 2.630518E-11 1.100000E+0 4.738388E-11 2.290608E-10 2.891332E-11 1.200000E+0 5.033751E-11 2.343961E-10 3.152190E-11 1.300000E+0 5.329293E-11 2.397296E-10 3.413092E-11 1.400000E+0 5.624878E-11 2.450640E-10 3.673861E-11 1.500000E+0 5.920819E-11 2.504024E-10 3.934719E-11 1.600000E+0 6.216849E-11 2.557461E-10 4.195577E-11 1.700000E+0 6.512968E-11 2.610978E-10 4.456435E-11 1.800000E+0 6.809486E-11 2.664584E-10 4.717382E-11 1.900000E+0 7.106138E-11 2.718283E-10 4.978240E-11 2.000000E+0 7.403056E-11 2.772089E-10 5.239098E-11 2.100000E+0 7.700152E-11 2.826006E-10 5.499956E-11 2.200000E+0 7.997603E-11 2.880043E-10 5.760903E-11 2.300000E+0 8.295320E-11 2.934248E-10 6.021850E-11 2.400000E+0 8.593304E-11 2.988614E-10 6.282796E-11 2.500000E+0 8.891732E-11 3.043175E-10 6.543832E-11 | [POWER Clamp] 0.0 8.891732E-11 2.934248E-10 7.065815E-11 -1.000000E-1 9.190337E-11 2.988614E-10 7.326761E-11 -2.000000E-1 9.489476E-11 3.043175E-10 7.587619E-11 -3.000000E-1 9.788792E-11 3.097940E-10 7.848744E-11 -4.000000E-1 1.008882E-10 3.152980E-10 8.109780E-11 -5.000000E-1 1.038947E-10 3.208314E-10 8.370726E-11 -6.000000E-1 1.069091E-10 3.264011E-10 8.631762E-11 -7.000000E-1 1.099307E-10 3.320126E-10 8.892886E-11 -8.000000E-1 1.129594E-10 3.376774E-10 9.154100E-11 -9.000000E-1 1.160014E-10 3.434000E-10 9.415224E-11 -1.000000E+0 1.190541E-10 3.491936E-10 9.676704E-11 -1.100000E+0 1.221174E-10 3.550671E-10 9.938006E-11 -1.200000E+0 1.251994E-10 3.610365E-10 1.019895E-10 -1.300000E+0 1.282938E-10 3.671143E-10 1.046043E-10 -1.400000E+0 1.314131E-10 3.733147E-10 1.072156E-10 -1.500000E+0 1.345502E-10 3.796581E-10 1.098321E-10 -1.600000E+0 1.377138E-10 3.861613E-10 1.124452E-10 -1.700000E+0 1.409060E-10 3.928413E-10 1.150653E-10 -1.800000E+0 1.441194E-10 3.997229E-10 1.176801E-10 -1.900000E+0 1.473701E-10 4.068248E-10 1.203002E-10 -2.000000E+0 1.506564E-10 4.141718E-10 1.229150E-10 -2.100000E+0 1.539799E-10 4.217888E-10 1.255387E-10 -2.200000E+0 1.573479E-10 4.296972E-10 1.281553E-10 -2.300000E+0 1.607621E-10 4.379288E-10 1.307789E-10 -2.400000E+0 1.642242E-10 4.465104E-10 1.334026E-10 -2.500000E+0 1.677378E-10 4.554685E-10 1.360263E-10 | |[End SZxx_Input | |====================================================================== | [Model] SZxx_Output Model_type Output Polarity Inverting Vref=0 Cref=50p C_comp 15.5p 15.5p 15.5p [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 2.593668E-1 1.767016E-1 3.747630E-1 -2.400000E+0 2.544188E-1 1.723764E-1 3.640967E-1 -2.300000E+0 2.474474E-1 1.688962E-1 3.516489E-1 -2.200000E+0 2.389613E-1 1.649797E-1 3.374315E-1 -2.100000E+0 2.292629E-1 1.595153E-1 3.217308E-1 -2.000000E+0 2.185366E-1 1.529429E-1 3.053369E-1 -1.900000E+0 2.069563E-1 1.455171E-1 2.887241E-1 -1.800000E+0 1.948289E-1 1.374108E-1 2.720160E-1 -1.700000E+0 1.824944E-1 1.288035E-1 2.552399E-1 -1.600000E+0 1.701277E-1 1.199314E-1 2.384032E-1 -1.500000E+0 1.577854E-1 1.110040E-1 2.215125E-1 -1.400000E+0 1.454863E-1 1.021266E-1 2.045786E-1 -1.300000E+0 1.332417E-1 9.333690E-2 1.876209E-1 -1.200000E+0 1.210647E-1 8.465009E-2 1.706790E-1 -1.100000E+0 1.089758E-1 7.607704E-2 1.538473E-1 -1.000000E+0 9.701076E-2 6.763070E-2 1.374626E-1 -9.000000E-1 8.525315E-2 5.933042E-2 1.225981E-1 -8.000000E-1 7.393517E-2 5.121039E-2 1.089455E-1 -7.000000E-1 6.362020E-2 4.335059E-2 9.529994E-2 -6.000000E-1 5.403215E-2 3.595296E-2 8.159181E-2 -5.000000E-1 4.459434E-2 2.925669E-2 6.784726E-2 -4.000000E-1 3.527314E-2 2.295014E-2 5.409921E-2 -3.000000E-1 2.610379E-2 1.684512E-2 4.038702E-2 -2.000000E-1 1.713083E-2 1.095584E-2 2.675837E-2 -1.000000E-1 8.407813E-3 5.323678E-3 1.327175E-2 0.0 6.470497E-10 8.693899E-10 6.611204E-10 1.000000E-1 -7.926723E-3 -4.942250E-3 -1.266708E-2 2.000000E-1 -1.525607E-2 -9.469147E-3 -2.439653E-2 3.000000E-1 -2.198670E-2 -1.357978E-2 -3.518823E-2 4.000000E-1 -2.811805E-2 -1.727370E-2 -4.504347E-2 5.000000E-1 -3.365058E-2 -2.055121E-2 -5.396458E-2 6.000000E-1 -3.858618E-2 -2.341385E-2 -6.195433E-2 7.000000E-1 -4.292898E-2 -2.586546E-2 -6.901490E-2 8.000000E-1 -4.668711E-2 -2.791435E-2 -7.514708E-2 9.000000E-1 -4.987604E-2 -2.957780E-2 -8.035305E-2 1.000000E+0 -5.252459E-2 -3.088908E-2 -8.465045E-2 1.100000E+0 -5.468244E-2 -3.190332E-2 -8.809982E-2 1.200000E+0 -5.642237E-2 -3.269142E-2 -9.081955E-2 1.300000E+0 -5.782938E-2 -3.332083E-2 -9.296135E-2 1.400000E+0 -5.898277E-2 -3.384129E-2 -9.466981E-2 1.500000E+0 -5.994569E-2 -3.428475E-2 -9.606039E-2 1.600000E+0 -6.076460E-2 -3.467123E-2 -9.721764E-2 1.700000E+0 -6.147290E-2 -3.501378E-2 -9.820151E-2 1.800000E+0 -6.209473E-2 -3.532138E-2 -9.905438E-2 1.900000E+0 -6.264781E-2 -3.560050E-2 -9.980649E-2 2.000000E+0 -6.314537E-2 -3.585601E-2 -1.004797E-1 2.100000E+0 -6.359749E-2 -3.609166E-2 -1.010903E-1 2.200000E+0 -6.401195E-2 -3.631041E-2 -1.016503E-1 2.300000E+0 -6.439486E-2 -3.651466E-2 -1.021689E-1 2.400000E+0 -6.475108E-2 -3.670634E-2 -1.026533E-1 2.500000E+0 -6.508453E-2 -3.688718E-2 -1.031091E-1 2.600000E+0 -6.539838E-2 -3.706014E-2 -1.035408E-1 2.700000E+0 -6.569530E-2 -3.724094E-2 -1.039520E-1 2.800000E+0 -6.597838E-2 -3.750650E-2 -1.043455E-1 2.900000E+0 -6.626343E-2 -3.816969E-2 -1.047238E-1 3.000000E+0 -6.667504E-2 -4.121338E-2 -1.050891E-1 3.100000E+0 -6.762542E-2 -6.295791E-2 -1.054526E-1 3.200000E+0 -6.947667E-2 -1.304500E-1 -1.059521E-1 3.300000E+0 -7.401127E-2 -2.279483E-1 -1.074333E-1 3.400000E+0 -1.040277E-1 -3.382493E-1 -1.107820E-1 3.500000E+0 -1.868430E-1 -4.548072E-1 -1.150572E-1 3.600000E+0 -2.955044E-1 -5.749444E-1 -1.215016E-1 3.700000E+0 -4.141310E-1 -6.973660E-1 -1.611203E-1 3.800000E+0 -5.375980E-1 -8.213611E-1 -2.597508E-1 3.900000E+0 -6.638573E-1 -9.465011E-1 -3.793602E-1 4.000000E+0 -7.919127E-1 -1.072509E+0 -5.063859E-1 4.100000E+0 -9.212217E-1 -1.199198E+0 -6.369977E-1 4.200000E+0 -1.051446E+0 -1.326432E+0 -7.696881E-1 4.300000E+0 -1.182368E+0 -1.454115E+0 -9.037368E-1 4.400000E+0 -1.313840E+0 -1.582172E+0 -1.038731E+0 4.500000E+0 -1.445756E+0 -1.710547E+0 -1.174424E+0 4.600000E+0 -1.578039E+0 -1.839194E+0 -1.310653E+0 4.700000E+0 -1.710628E+0 -1.968077E+0 -1.447308E+0 4.800000E+0 -1.843479E+0 -2.097167E+0 -1.584310E+0 4.900000E+0 -1.976556E+0 -2.226441E+0 -1.721601E+0 5.000000E+0 -2.109830E+0 -2.355877E+0 -1.859135E+0 | [Pulldown] -2.500000E+0 -2.040587E+0 -2.058581E+0 -2.024240E+0 -2.400000E+0 -1.907629E+0 -1.929684E+0 -1.886804E+0 -2.300000E+0 -1.774883E+0 -1.801005E+0 -1.749565E+0 -2.200000E+0 -1.642381E+0 -1.672576E+0 -1.612559E+0 -2.100000E+0 -1.510167E+0 -1.544438E+0 -1.475828E+0 -2.000000E+0 -1.378294E+0 -1.416639E+0 -1.339431E+0 -1.900000E+0 -1.246832E+0 -1.289244E+0 -1.203445E+0 -1.800000E+0 -1.115876E+0 -1.162335E+0 -1.067980E+0 -1.700000E+0 -9.855562E-1 -1.036023E+0 -9.331914E-1 -1.600000E+0 -8.560602E-1 -9.104626E-1 -7.993222E-1 -1.500000E+0 -7.276706E-1 -7.858720E-1 -6.667781E-1 -1.400000E+0 -6.008505E-1 -6.625801E-1 -5.362765E-1 -1.300000E+0 -4.763863E-1 -5.411097E-1 -4.093675E-1 -1.200000E+0 -3.558583E-1 -4.223591E-1 -2.902317E-1 -1.100000E+0 -2.429658E-1 -3.080432E-1 -1.928013E-1 -1.000000E+0 -1.480197E-1 -2.019293E-1 -1.304232E-1 -9.000000E-1 -8.929917E-2 -1.134506E-1 -1.022858E-1 -8.000000E-1 -6.738406E-2 -6.044653E-2 -9.064818E-2 -7.000000E-1 -5.836021E-2 -4.298726E-2 -7.933745E-2 -6.000000E-1 -5.011096E-2 -3.608315E-2 -6.764753E-2 -5.000000E-1 -4.183784E-2 -3.007775E-2 -5.645460E-2 -4.000000E-1 -3.358199E-2 -2.406286E-2 -4.548748E-2 -3.000000E-1 -2.525694E-2 -1.800862E-2 -3.436285E-2 -2.000000E-1 -1.685185E-2 -1.194381E-2 -2.304903E-2 -1.000000E-1 -8.412897E-3 -5.919261E-3 -1.158028E-2 0.0 -1.558924E-10 -1.378482E-10 1.788908E-11 1.000000E-1 8.050318E-3 5.574871E-3 1.124262E-2 2.000000E-1 1.544350E-2 1.061577E-2 2.172072E-2 3.000000E-1 2.217542E-2 1.512352E-2 3.142017E-2 4.000000E-1 2.824282E-2 1.909958E-2 4.032768E-2 5.000000E-1 3.364333E-2 2.254628E-2 4.843068E-2 6.000000E-1 3.837558E-2 2.546736E-2 5.571691E-2 7.000000E-1 4.243944E-2 2.786941E-2 6.217338E-2 8.000000E-1 4.583685E-2 2.976578E-2 6.778417E-2 9.000000E-1 4.857478E-2 3.118661E-2 7.252625E-2 1.000000E+0 5.067597E-2 3.219590E-2 7.636778E-2 1.100000E+0 5.220385E-2 3.289452E-2 7.929276E-2 1.200000E+0 5.327756E-2 3.338656E-2 8.137463E-2 1.300000E+0 5.403517E-2 3.374760E-2 8.280395E-2 1.400000E+0 5.458652E-2 3.402399E-2 8.379506E-2 1.500000E+0 5.500349E-2 3.424340E-2 8.450769E-2 1.600000E+0 5.533045E-2 3.442283E-2 8.504217E-2 1.700000E+0 5.559497E-2 3.457321E-2 8.545901E-2 1.800000E+0 5.581471E-2 3.470184E-2 8.579523E-2 1.900000E+0 5.600135E-2 3.481377E-2 8.607425E-2 2.000000E+0 5.616291E-2 3.491259E-2 8.631142E-2 2.100000E+0 5.630502E-2 3.500094E-2 8.651711E-2 2.200000E+0 5.643175E-2 3.508081E-2 8.669860E-2 2.300000E+0 5.654615E-2 3.515369E-2 8.686109E-2 2.400000E+0 5.665047E-2 3.522077E-2 8.700841E-2 2.500000E+0 5.674649E-2 3.528297E-2 8.714342E-2 2.600000E+0 5.683557E-2 3.534118E-2 8.726834E-2 2.700000E+0 5.691882E-2 3.539934E-2 8.738487E-2 2.800000E+0 5.699711E-2 3.552503E-2 8.749438E-2 2.900000E+0 5.707125E-2 3.620372E-2 8.759798E-2 3.000000E+0 5.714312E-2 3.765519E-2 8.769661E-2 3.100000E+0 5.724686E-2 3.946847E-2 8.779112E-2 3.200000E+0 5.794912E-2 4.146031E-2 8.788235E-2 3.300000E+0 6.020061E-2 4.356292E-2 8.797375E-2 3.400000E+0 6.317543E-2 4.574781E-2 8.810620E-2 3.500000E+0 6.641765E-2 4.799970E-2 8.883666E-2 3.600000E+0 6.979252E-2 5.030927E-2 9.241313E-2 3.700000E+0 7.325175E-2 5.266969E-2 9.749215E-2 3.800000E+0 7.677208E-2 5.507361E-2 1.029123E-1 3.900000E+0 8.034067E-2 5.750678E-2 1.084331E-1 4.000000E+0 8.394933E-2 5.994301E-2 1.139873E-1 4.100000E+0 8.759064E-2 6.235541E-2 1.195480E-1 4.200000E+0 9.124962E-2 6.472822E-2 1.251035E-1 4.300000E+0 9.489143E-2 6.705152E-2 1.306489E-1 4.400000E+0 9.847786E-2 6.931494E-2 1.361822E-1 4.500000E+0 1.019933E-1 7.150578E-2 1.416989E-1 4.600000E+0 1.054322E-1 7.360822E-2 1.471693E-1 4.700000E+0 1.087879E-1 7.560201E-2 1.525169E-1 4.800000E+0 1.120509E-1 7.745990E-2 1.577088E-1 4.900000E+0 1.152092E-1 7.914291E-2 1.627646E-1 5.000000E+0 1.182475E-1 8.059065E-2 1.676955E-1 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.500000E+0 2.300000E+0 2.700000E+0 2.020202E-10 2.500301E+0 2.300236E+0 2.700370E+0 4.040404E-10 2.500333E+0 2.300260E+0 2.700403E+0 6.060606E-10 2.500300E+0 2.300234E+0 2.700356E+0 8.080808E-10 2.500294E+0 2.300233E+0 2.700337E+0 1.010101E-9 2.500274E+0 2.300228E+0 2.700275E+0 1.212121E-9 2.500225E+0 2.300209E+0 2.700153E+0 1.414141E-9 2.500147E+0 2.300174E+0 2.699993E+0 1.616162E-9 2.500051E+0 2.300121E+0 2.699830E+0 1.818182E-9 2.499938E+0 2.300054E+0 2.699646E+0 2.020202E-9 2.499816E+0 2.299971E+0 2.699029E+0 2.222222E-9 2.499623E+0 2.299903E+0 2.697957E+0 2.424242E-9 2.499221E+0 2.299832E+0 2.696694E+0 2.626263E-9 2.498953E+0 2.299707E+0 2.695113E+0 2.828283E-9 2.498740E+0 2.299582E+0 2.697736E+0 3.030303E-9 2.498079E+0 2.299550E+0 2.709449E+0 3.232323E-9 2.496784E+0 2.299419E+0 2.460994E+0 3.434343E-9 2.495802E+0 2.299381E+0 1.883104E+0 3.636364E-9 2.498480E+0 2.299338E+0 1.187085E+0 3.838384E-9 2.513545E+0 2.298973E+0 7.300301E-1 4.040404E-9 2.514397E+0 2.298226E+0 5.563149E-1 4.242424E-9 2.409118E+0 2.297478E+0 5.086071E-1 4.444444E-9 2.102468E+0 2.297006E+0 4.914540E-1 4.646465E-9 1.682575E+0 2.296457E+0 4.807146E-1 4.848485E-9 1.281644E+0 2.297810E+0 4.730389E-1 5.050505E-9 9.787638E-1 2.305099E+0 4.676678E-1 5.252525E-9 7.987283E-1 2.317341E+0 4.639500E-1 5.454545E-9 7.112598E-1 2.327732E+0 4.613716E-1 5.656566E-9 6.703911E-1 2.312851E+0 4.595699E-1 5.858586E-9 6.481135E-1 2.237156E+0 4.583024E-1 6.060606E-9 6.335096E-1 2.075140E+0 4.574063E-1 6.262626E-9 6.232097E-1 1.868016E+0 4.567704E-1 6.464646E-9 6.157521E-1 1.657857E+0 4.563179E-1 6.666667E-9 6.102913E-1 1.469412E+0 4.559951E-1 6.868687E-9 6.062649E-1 1.312626E+0 4.557643E-1 7.070707E-9 6.032766E-1 1.187314E+0 4.555991E-1 7.272727E-9 6.010459E-1 1.089764E+0 4.554805E-1 7.474747E-9 5.993732E-1 1.015728E+0 4.553951E-1 7.676768E-9 5.981144E-1 9.609538E-1 4.553336E-1 7.878788E-9 5.971647E-1 9.212261E-1 4.552891E-1 8.080808E-9 5.964468E-1 8.926339E-1 4.552567E-1 8.282828E-9 5.959031E-1 8.719417E-1 4.552331E-1 8.484848E-9 5.954909E-1 8.567520E-1 4.552158E-1 8.686869E-9 5.951781E-1 8.454150E-1 4.552030E-1 8.888889E-9 5.949404E-1 8.368284E-1 4.551935E-1 9.090909E-9 5.947596E-1 8.302498E-1 4.551863E-1 9.292929E-9 5.946219E-1 8.251658E-1 4.551808E-1 9.494949E-9 5.945170E-1 8.212112E-1 4.551765E-1 9.696970E-9 5.944370E-1 8.181198E-1 4.551732E-1 9.898990E-9 5.943758E-1 8.156936E-1 4.551706E-1 1.010101E-8 5.943290E-1 8.137857E-1 4.551684E-1 1.030303E-8 5.942932E-1 8.122813E-1 4.551667E-1 1.050505E-8 5.942656E-1 8.110912E-1 4.551652E-1 1.070707E-8 5.942442E-1 8.101482E-1 4.551639E-1 1.090909E-8 5.942277E-1 8.094002E-1 4.551629E-1 1.111111E-8 5.942149E-1 8.088061E-1 4.551619E-1 1.131313E-8 5.942048E-1 8.083339E-1 4.551611E-1 1.151515E-8 5.941969E-1 8.079584E-1 4.551604E-1 1.171717E-8 5.941907E-1 8.076594E-1 4.551597E-1 1.191919E-8 5.941856E-1 8.074213E-1 4.551591E-1 1.212121E-8 5.941816E-1 8.072315E-1 4.551586E-1 1.232323E-8 5.941783E-1 8.070802E-1 4.551581E-1 1.252525E-8 5.941756E-1 8.069594E-1 4.551576E-1 1.272727E-8 5.941733E-1 8.068630E-1 4.551572E-1 1.292929E-8 5.941713E-1 8.067860E-1 4.551568E-1 1.313131E-8 5.941697E-1 8.067244E-1 4.551565E-1 1.333333E-8 5.941683E-1 8.066750E-1 4.551562E-1 1.353535E-8 5.941670E-1 8.066355E-1 4.551559E-1 1.373737E-8 5.941659E-1 8.066038E-1 4.551556E-1 1.393939E-8 5.941648E-1 8.065783E-1 4.551554E-1 1.414141E-8 5.941639E-1 8.065577E-1 4.551552E-1 1.434343E-8 5.941631E-1 8.065412E-1 4.551549E-1 1.454545E-8 5.941623E-1 8.065278E-1 4.551547E-1 1.474747E-8 5.941616E-1 8.065169E-1 4.551546E-1 1.494949E-8 5.941609E-1 8.065080E-1 4.551544E-1 1.515152E-8 5.941603E-1 8.065008E-1 4.551543E-1 1.535354E-8 5.941597E-1 8.064948E-1 4.551541E-1 1.555556E-8 5.941591E-1 8.064899E-1 4.551540E-1 1.575758E-8 5.941586E-1 8.064858E-1 4.551539E-1 1.595960E-8 5.941581E-1 8.064824E-1 4.551538E-1 1.616162E-8 5.941576E-1 8.064795E-1 4.551537E-1 1.636364E-8 5.941572E-1 8.064771E-1 4.551536E-1 1.656566E-8 5.941567E-1 8.064750E-1 4.551535E-1 1.676768E-8 5.941563E-1 8.064732E-1 4.551534E-1 1.696970E-8 5.941559E-1 8.064716E-1 4.551533E-1 1.717172E-8 5.941556E-1 8.064702E-1 4.551533E-1 1.737374E-8 5.941552E-1 8.064689E-1 4.551532E-1 1.757576E-8 5.941549E-1 8.064678E-1 4.551531E-1 1.777778E-8 5.941545E-1 8.064668E-1 4.551531E-1 1.797980E-8 5.941542E-1 8.064659E-1 4.551530E-1 1.818182E-8 5.941539E-1 8.064650E-1 4.551530E-1 1.838384E-8 5.941537E-1 8.064642E-1 4.551529E-1 1.858586E-8 5.941534E-1 8.064635E-1 4.551529E-1 1.878788E-8 5.941531E-1 8.064628E-1 4.551529E-1 1.898990E-8 5.941529E-1 8.064621E-1 4.551528E-1 1.919192E-8 5.941527E-1 8.064615E-1 4.551528E-1 1.939394E-8 5.941524E-1 8.064609E-1 4.551528E-1 1.959596E-8 5.941522E-1 8.064604E-1 4.551528E-1 1.979798E-8 5.941520E-1 8.064598E-1 4.551527E-1 2.000000E-8 5.941518E-1 8.064592E-1 4.551527E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.908796E+0 1.444322E+0 2.291571E+0 2.020202E-10 1.909096E+0 1.444538E+0 2.291946E+0 4.040404E-10 1.909155E+0 1.444599E+0 2.291998E+0 6.060606E-10 1.909148E+0 1.444618E+0 2.291965E+0 8.080808E-10 1.909155E+0 1.444645E+0 2.291952E+0 1.010101E-9 1.909142E+0 1.444658E+0 2.291891E+0 1.212121E-9 1.909095E+0 1.444651E+0 2.291765E+0 1.414141E-9 1.909013E+0 1.444621E+0 2.291597E+0 1.616162E-9 1.908906E+0 1.444567E+0 2.291420E+0 1.818182E-9 1.908774E+0 1.444490E+0 2.291211E+0 2.020202E-9 1.908630E+0 1.444392E+0 2.290508E+0 2.222222E-9 1.908403E+0 1.444301E+0 2.289387E+0 2.424242E-9 1.907940E+0 1.444199E+0 2.288646E+0 2.626263E-9 1.907493E+0 1.444038E+0 2.288310E+0 2.828283E-9 1.907171E+0 1.443823E+0 2.271677E+0 3.030303E-9 1.907295E+0 1.443597E+0 2.118989E+0 3.232323E-9 1.908832E+0 1.443214E+0 1.210246E+0 3.434343E-9 1.911929E+0 1.442911E+0 3.710676E-1 3.636364E-9 1.904494E+0 1.442813E+0 4.152507E-2 3.838384E-9 1.845039E+0 1.443142E+0 -4.774531E-3 4.040404E-9 1.572829E+0 1.444515E+0 -1.457588E-3 4.242424E-9 9.850092E-1 1.447699E+0 1.148150E-3 4.444444E-9 3.721223E-1 1.452969E+0 1.409487E-3 4.646465E-9 7.751220E-2 1.459142E+0 1.143470E-3 4.848485E-9 7.849613E-3 1.457179E+0 8.612828E-4 5.050505E-9 1.475071E-3 1.423351E+0 6.362934E-4 5.252525E-9 2.436159E-3 1.317774E+0 4.674630E-4 5.454545E-9 2.304975E-3 1.115658E+0 3.447718E-4 5.656566E-9 1.755335E-3 8.219784E-1 2.570195E-4 5.858586E-9 1.308853E-3 4.664672E-1 1.944180E-4 6.060606E-9 9.941023E-4 1.884381E-1 1.495586E-4 6.262626E-9 7.633816E-4 5.831408E-2 1.171648E-4 6.464646E-9 5.887682E-4 1.785146E-2 9.354634E-5 6.666667E-9 4.557206E-4 8.894166E-3 7.613290E-5 6.868687E-9 3.544668E-4 6.626244E-3 6.313227E-5 7.070707E-9 2.775147E-4 5.033392E-3 5.328925E-5 7.272727E-9 2.190658E-4 3.662831E-3 4.571972E-5 7.474747E-9 1.746709E-4 2.655893E-3 3.979788E-5 7.676768E-9 1.409198E-4 1.969401E-3 3.507920E-5 7.878788E-9 1.152065E-4 1.497589E-3 3.124709E-5 8.080808E-9 9.554928E-5 1.160391E-3 2.807555E-5 8.282828E-9 8.044965E-5 9.108741E-4 2.540276E-5 8.484848E-9 6.877947E-5 7.220022E-4 2.311236E-5 8.686869E-9 5.969203E-5 5.768974E-4 2.112024E-5 8.888889E-9 5.255264E-5 4.641897E-4 1.936512E-5 9.090909E-9 4.688567E-5 3.758821E-4 1.780203E-5 9.292929E-9 4.233445E-5 3.062173E-4 1.639751E-5 9.494949E-9 3.863139E-5 2.509632E-4 1.512643E-5 9.696970E-9 3.557548E-5 2.069539E-4 1.396954E-5 9.898990E-9 3.301567E-5 1.717836E-4 1.291191E-5 1.010101E-8 3.083976E-5 1.436269E-4 1.194207E-5 1.030303E-8 2.896117E-5 1.210245E-4 1.105035E-5 1.050505E-8 2.731394E-5 1.028172E-4 1.022847E-5 1.070707E-8 2.584962E-5 8.811639E-5 9.469835E-6 1.090909E-8 2.453150E-5 7.621690E-5 8.768815E-6 1.111111E-8 2.333170E-5 6.655814E-5 8.120508E-6 1.131313E-8 2.222900E-5 5.869332E-5 7.520597E-6 1.151515E-8 2.120714E-5 5.226596E-5 6.965237E-6 1.171717E-8 2.025364E-5 4.699137E-5 6.450967E-6 1.191919E-8 1.935885E-5 4.264200E-5 5.974656E-6 1.212121E-8 1.851525E-5 3.903595E-5 5.533445E-6 1.232323E-8 1.771693E-5 3.602770E-5 5.124716E-6 1.252525E-8 1.695919E-5 3.350082E-5 4.746064E-6 1.272727E-8 1.623827E-5 3.136213E-5 4.395272E-6 1.292929E-8 1.555111E-5 2.953700E-5 4.070295E-6 1.313131E-8 1.489518E-5 2.796564E-5 3.769241E-6 1.333333E-8 1.426834E-5 2.660015E-5 3.490358E-6 1.353535E-8 1.366878E-5 2.540212E-5 3.232017E-6 1.373737E-8 1.309496E-5 2.434075E-5 2.992727E-6 1.393939E-8 1.254550E-5 2.339133E-5 2.771087E-6 1.414141E-8 1.201915E-5 2.253400E-5 2.565803E-6 1.434343E-8 1.151482E-5 2.175280E-5 2.375678E-6 1.454545E-8 1.103149E-5 2.103490E-5 2.199602E-6 1.474747E-8 1.056823E-5 2.036995E-5 2.036541E-6 1.494949E-8 1.012416E-5 1.974963E-5 1.885539E-6 1.515152E-8 9.698477E-6 1.916720E-5 1.745710E-6 1.535354E-8 9.290401E-6 1.861722E-5 1.616232E-6 1.555556E-8 8.899207E-6 1.809526E-5 1.496342E-6 1.575758E-8 8.524204E-6 1.759775E-5 1.385336E-6 1.595960E-8 8.164735E-6 1.712177E-5 1.282555E-6 1.616162E-8 7.820164E-6 1.666492E-5 1.187394E-6 1.636364E-8 7.489890E-6 1.622523E-5 1.099290E-6 1.656566E-8 7.173332E-6 1.580110E-5 1.017722E-6 1.676768E-8 6.869941E-6 1.539119E-5 9.422073E-7 1.696970E-8 6.579182E-6 1.499437E-5 8.722971E-7 1.717172E-8 6.300541E-6 1.460972E-5 8.075755E-7 1.737374E-8 6.033529E-6 1.423645E-5 7.476599E-7 1.757576E-8 5.777673E-6 1.387387E-5 6.921941E-7 1.777778E-8 5.532520E-6 1.352142E-5 6.408481E-7 1.797980E-8 5.297635E-6 1.317860E-5 5.933170E-7 1.818182E-8 5.072600E-6 1.284497E-5 5.493183E-7 1.838384E-8 4.857008E-6 1.252015E-5 3.047734E-7 1.858586E-8 4.650476E-6 1.220379E-5 -8.594390E-21 1.878788E-8 4.452629E-6 1.189558E-5 0.0 1.898990E-8 4.263112E-6 1.159525E-5 0.0 1.919192E-8 4.081581E-6 1.130255E-5 0.0 1.939394E-8 3.907706E-6 1.101723E-5 0.0 1.959596E-8 3.741171E-6 1.073907E-5 0.0 1.979798E-8 3.581674E-6 1.046788E-5 0.0 2.000000E-8 3.402828E-6 1.016066E-5 0.0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 2.020202E-10 -4.561851E-6 -6.628285E-6 -2.941296E-6 4.040404E-10 -9.070906E-7 -1.548310E-6 -5.220428E-7 6.060606E-10 2.172547E-6 2.417865E-6 1.990130E-6 8.080808E-10 -4.769519E-8 -4.258157E-8 -3.747718E-8 1.010101E-9 -1.268806E-6 -1.116996E-6 -1.077624E-6 1.212121E-9 -3.003042E-6 -2.352536E-6 -4.055726E-6 1.414141E-9 -4.307936E-6 -3.169819E-6 -6.892049E-6 1.616162E-9 -6.918669E-6 -4.059080E-6 -1.235267E-5 1.818182E-9 -1.125841E-5 -6.308151E-6 -1.380605E-5 2.020202E-9 -1.071239E-5 -9.078012E-6 -1.009330E-5 2.222222E-9 -8.173899E-6 -9.016879E-6 -7.499531E-6 2.424242E-9 1.616128E-6 -1.131963E-5 -9.982541E-5 2.626263E-9 -2.813419E-5 2.016645E-6 2.254626E-5 2.828283E-9 -9.325409E-5 1.714437E-6 1.092362E-3 3.030303E-9 -1.179138E-4 -7.810367E-6 -3.212124E-3 3.232323E-9 3.002294E-4 -3.939436E-5 -3.381169E-2 3.434343E-9 1.934687E-3 -7.616955E-5 2.251158E-1 3.636364E-9 1.924447E-3 -8.803822E-5 9.923356E-1 3.838384E-9 -6.671116E-3 -8.732064E-5 1.787071E+0 4.040404E-9 -2.820161E-2 2.891644E-4 2.163219E+0 4.242424E-9 -3.884887E-2 1.435040E-3 2.261520E+0 4.444444E-9 2.114028E-1 2.501867E-3 2.282999E+0 4.646465E-9 7.266757E-1 2.478980E-3 2.289158E+0 4.848485E-9 1.264396E+0 -6.178735E-4 2.291335E+0 5.050505E-9 1.629206E+0 -7.791569E-3 2.291901E+0 5.252525E-9 1.799217E+0 -1.988264E-2 2.291897E+0 5.454545E-9 1.863234E+0 -3.776221E-2 2.291768E+0 5.656566E-9 1.888022E+0 -4.968193E-2 2.291654E+0 5.858586E-9 1.899029E+0 3.548395E-2 2.291583E+0 6.060606E-9 1.904315E+0 2.534003E-1 2.291546E+0 6.262626E-9 1.906781E+0 5.389035E-1 2.291532E+0 6.464646E-9 1.907896E+0 8.133564E-1 2.291529E+0 6.666667E-9 1.908388E+0 1.035493E+0 2.291531E+0 6.868687E-9 1.908598E+0 1.194218E+0 2.291534E+0 7.070707E-9 1.908682E+0 1.296820E+0 2.291537E+0 7.272727E-9 1.908714E+0 1.358410E+0 2.291540E+0 7.474747E-9 1.908725E+0 1.394025E+0 2.291543E+0 7.676768E-9 1.908730E+0 1.414543E+0 2.291546E+0 7.878788E-9 1.908732E+0 1.426595E+0 2.291548E+0 8.080808E-9 1.908734E+0 1.433679E+0 2.291550E+0 8.282828E-9 1.908737E+0 1.437884E+0 2.291552E+0 8.484848E-9 1.908740E+0 1.440399E+0 2.291554E+0 8.686869E-9 1.908743E+0 1.441909E+0 2.291556E+0 8.888889E-9 1.908746E+0 1.442820E+0 2.291557E+0 9.090909E-9 1.908749E+0 1.443371E+0 2.291558E+0 9.292929E-9 1.908751E+0 1.443705E+0 2.291559E+0 9.494949E-9 1.908754E+0 1.443909E+0 2.291561E+0 9.696970E-9 1.908756E+0 1.444034E+0 2.291561E+0 9.898990E-9 1.908758E+0 1.444111E+0 2.291562E+0 1.010101E-8 1.908760E+0 1.444159E+0 2.291563E+0 1.030303E-8 1.908762E+0 1.444190E+0 2.291564E+0 1.050505E-8 1.908764E+0 1.444210E+0 2.291565E+0 1.070707E-8 1.908766E+0 1.444224E+0 2.291565E+0 1.090909E-8 1.908767E+0 1.444233E+0 2.291566E+0 1.111111E-8 1.908769E+0 1.444240E+0 2.291566E+0 1.131313E-8 1.908770E+0 1.444246E+0 2.291567E+0 1.151515E-8 1.908772E+0 1.444250E+0 2.291567E+0 1.171717E-8 1.908773E+0 1.444254E+0 2.291568E+0 1.191919E-8 1.908774E+0 1.444257E+0 2.291568E+0 1.212121E-8 1.908775E+0 1.444260E+0 2.291568E+0 1.232323E-8 1.908776E+0 1.444263E+0 2.291569E+0 1.252525E-8 1.908777E+0 1.444265E+0 2.291569E+0 1.272727E-8 1.908778E+0 1.444267E+0 2.291569E+0 1.292929E-8 1.908779E+0 1.444269E+0 2.291569E+0 1.313131E-8 1.908780E+0 1.444271E+0 2.291570E+0 1.333333E-8 1.908781E+0 1.444273E+0 2.291570E+0 1.353535E-8 1.908782E+0 1.444275E+0 2.291570E+0 1.373737E-8 1.908782E+0 1.444277E+0 2.291570E+0 1.393939E-8 1.908783E+0 1.444278E+0 2.291570E+0 1.414141E-8 1.908784E+0 1.444280E+0 2.291571E+0 1.434343E-8 1.908784E+0 1.444281E+0 2.291571E+0 1.454545E-8 1.908785E+0 1.444283E+0 2.291571E+0 1.474747E-8 1.908785E+0 1.444284E+0 2.291571E+0 1.494949E-8 1.908786E+0 1.444285E+0 2.291571E+0 1.515152E-8 1.908786E+0 1.444287E+0 2.291571E+0 1.535354E-8 1.908787E+0 1.444288E+0 2.291571E+0 1.555556E-8 1.908787E+0 1.444289E+0 2.291571E+0 1.575758E-8 1.908788E+0 1.444290E+0 2.291571E+0 1.595960E-8 1.908788E+0 1.444291E+0 2.291571E+0 1.616162E-8 1.908789E+0 1.444292E+0 2.291571E+0 1.636364E-8 1.908789E+0 1.444293E+0 2.291571E+0 1.656566E-8 1.908789E+0 1.444294E+0 2.291571E+0 1.676768E-8 1.908790E+0 1.444295E+0 2.291571E+0 1.696970E-8 1.908790E+0 1.444296E+0 2.291571E+0 1.717172E-8 1.908790E+0 1.444296E+0 2.291572E+0 1.737374E-8 1.908790E+0 1.444297E+0 2.291572E+0 1.757576E-8 1.908791E+0 1.444298E+0 2.291572E+0 1.777778E-8 1.908791E+0 1.444299E+0 2.291572E+0 1.797980E-8 1.908791E+0 1.444299E+0 2.291572E+0 1.818182E-8 1.908791E+0 1.444300E+0 2.291572E+0 1.838384E-8 1.908792E+0 1.444301E+0 2.291572E+0 1.858586E-8 1.908792E+0 1.444301E+0 2.291572E+0 1.878788E-8 1.908792E+0 1.444302E+0 2.291572E+0 1.898990E-8 1.908792E+0 1.444303E+0 2.291572E+0 1.919192E-8 1.908792E+0 1.444303E+0 2.291572E+0 1.939394E-8 1.908793E+0 1.444304E+0 2.291572E+0 1.959596E-8 1.908793E+0 1.444304E+0 2.291572E+0 1.979798E-8 1.908793E+0 1.444305E+0 2.291572E+0 2.000000E-8 1.908793E+0 1.444305E+0 2.291572E+0 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 5.941476E-1 8.064418E-1 4.551524E-1 2.020202E-10 5.941474E-1 8.064391E-1 4.551529E-1 4.040404E-10 5.941612E-1 8.064634E-1 4.551608E-1 6.060606E-10 5.941717E-1 8.064827E-1 4.551669E-1 8.080808E-10 5.941724E-1 8.064873E-1 4.551659E-1 1.010101E-9 5.941740E-1 8.064914E-1 4.551660E-1 1.212121E-9 5.941755E-1 8.064958E-1 4.551647E-1 1.414141E-9 5.941794E-1 8.065026E-1 4.551658E-1 1.616162E-9 5.941846E-1 8.065117E-1 4.551679E-1 1.818182E-9 5.941924E-1 8.065222E-1 4.551795E-1 2.020202E-9 5.942119E-1 8.065374E-1 4.551998E-1 2.222222E-9 5.942357E-1 8.065630E-1 4.552201E-1 2.424242E-9 5.942657E-1 8.065898E-1 4.551622E-1 2.626263E-9 5.942565E-1 8.066345E-1 4.553185E-1 2.828283E-9 5.942648E-1 8.066497E-1 4.566403E-1 3.030303E-9 5.944296E-1 8.066536E-1 4.640569E-1 3.232323E-9 5.948332E-1 8.066791E-1 7.505627E-1 3.434343E-9 5.947136E-1 8.067925E-1 1.578999E+0 3.636364E-9 5.929948E-1 8.070645E-1 2.361143E+0 3.838384E-9 6.149019E-1 8.074591E-1 2.652310E+0 4.040404E-9 8.740010E-1 8.079087E-1 2.694860E+0 4.242424E-9 1.461620E+0 8.070910E-1 2.697994E+0 4.444444E-9 2.045093E+0 8.019017E-1 2.699168E+0 4.646465E-9 2.360355E+0 7.921558E-1 2.699889E+0 4.848485E-9 2.462359E+0 7.903234E-1 2.700103E+0 5.050505E-9 2.486039E+0 8.381396E-1 2.700101E+0 5.252525E-9 2.493075E+0 1.042076E+0 2.700052E+0 5.454545E-9 2.496670E+0 1.453303E+0 2.700010E+0 5.656566E-9 2.498577E+0 1.838566E+0 2.699985E+0 5.858586E-9 2.499440E+0 2.076386E+0 2.699974E+0 6.060606E-9 2.499789E+0 2.193369E+0 2.699971E+0 6.262626E-9 2.499920E+0 2.244867E+0 2.699971E+0 6.464646E-9 2.499963E+0 2.268510E+0 2.699974E+0 6.666667E-9 2.499974E+0 2.281153E+0 2.699976E+0 6.868687E-9 2.499973E+0 2.288763E+0 2.699978E+0 7.070707E-9 2.499971E+0 2.293439E+0 2.699980E+0 7.272727E-9 2.499970E+0 2.296236E+0 2.699982E+0 7.474747E-9 2.499969E+0 2.297864E+0 2.699983E+0 7.676768E-9 2.499970E+0 2.298792E+0 2.699985E+0 7.878788E-9 2.499971E+0 2.299315E+0 2.699986E+0 8.080808E-9 2.499972E+0 2.299608E+0 2.699987E+0 8.282828E-9 2.499973E+0 2.299771E+0 2.699988E+0 8.484848E-9 2.499975E+0 2.299861E+0 2.699989E+0 8.686869E-9 2.499976E+0 2.299911E+0 2.699990E+0 8.888889E-9 2.499977E+0 2.299939E+0 2.699991E+0 9.090909E-9 2.499978E+0 2.299954E+0 2.699992E+0 9.292929E-9 2.499979E+0 2.299963E+0 2.699993E+0 9.494949E-9 2.499981E+0 2.299968E+0 2.699993E+0 9.696970E-9 2.499982E+0 2.299971E+0 2.699994E+0 9.898990E-9 2.499982E+0 2.299973E+0 2.699994E+0 1.010101E-8 2.499983E+0 2.299974E+0 2.699995E+0 1.030303E-8 2.499984E+0 2.299975E+0 2.699995E+0 1.050505E-8 2.499985E+0 2.299976E+0 2.699996E+0 1.070707E-8 2.499986E+0 2.299977E+0 2.699996E+0 1.090909E-8 2.499986E+0 2.299978E+0 2.699996E+0 1.111111E-8 2.499987E+0 2.299978E+0 2.699997E+0 1.131313E-8 2.499988E+0 2.299979E+0 2.699997E+0 1.151515E-8 2.499988E+0 2.299980E+0 2.699997E+0 1.171717E-8 2.499989E+0 2.299980E+0 2.699997E+0 1.191919E-8 2.499990E+0 2.299981E+0 2.699998E+0 1.212121E-8 2.499990E+0 2.299982E+0 2.699998E+0 1.232323E-8 2.499991E+0 2.299982E+0 2.699998E+0 1.252525E-8 2.499991E+0 2.299983E+0 2.699998E+0 1.272727E-8 2.499991E+0 2.299983E+0 2.699998E+0 1.292929E-8 2.499992E+0 2.299984E+0 2.699998E+0 1.313131E-8 2.499992E+0 2.299984E+0 2.699998E+0 1.333333E-8 2.499993E+0 2.299985E+0 2.699999E+0 1.353535E-8 2.499993E+0 2.299985E+0 2.699999E+0 1.373737E-8 2.499993E+0 2.299986E+0 2.699999E+0 1.393939E-8 2.499994E+0 2.299986E+0 2.699999E+0 1.414141E-8 2.499994E+0 2.299987E+0 2.699999E+0 1.434343E-8 2.499994E+0 2.299987E+0 2.699999E+0 1.454545E-8 2.499995E+0 2.299987E+0 2.699999E+0 1.474747E-8 2.499995E+0 2.299988E+0 2.699999E+0 1.494949E-8 2.499995E+0 2.299988E+0 2.699999E+0 1.515152E-8 2.499995E+0 2.299989E+0 2.699999E+0 1.535354E-8 2.499996E+0 2.299989E+0 2.699999E+0 1.555556E-8 2.499996E+0 2.299989E+0 2.699999E+0 1.575758E-8 2.499996E+0 2.299990E+0 2.699999E+0 1.595960E-8 2.499996E+0 2.299990E+0 2.699999E+0 1.616162E-8 2.499996E+0 2.299990E+0 2.699999E+0 1.636364E-8 2.499996E+0 2.299990E+0 2.700000E+0 1.656566E-8 2.499997E+0 2.299991E+0 2.700000E+0 1.676768E-8 2.499997E+0 2.299991E+0 2.700000E+0 1.696970E-8 2.499997E+0 2.299991E+0 2.700000E+0 1.717172E-8 2.499997E+0 2.299992E+0 2.700000E+0 1.737374E-8 2.499997E+0 2.299992E+0 2.700000E+0 1.757576E-8 2.499997E+0 2.299992E+0 2.700000E+0 1.777778E-8 2.499997E+0 2.299992E+0 2.700000E+0 1.797980E-8 2.499998E+0 2.299992E+0 2.700000E+0 1.818182E-8 2.499998E+0 2.299993E+0 2.700000E+0 1.838384E-8 2.499998E+0 2.299993E+0 2.700000E+0 1.858586E-8 2.499998E+0 2.299993E+0 2.700000E+0 1.878788E-8 2.499998E+0 2.299993E+0 2.700000E+0 1.898990E-8 2.499998E+0 2.299994E+0 2.700000E+0 1.919192E-8 2.499998E+0 2.299994E+0 2.700000E+0 1.939394E-8 2.499998E+0 2.299994E+0 2.700000E+0 1.959596E-8 2.499998E+0 2.299994E+0 2.700000E+0 1.979798E-8 2.499998E+0 2.299994E+0 2.700000E+0 2.000000E-8 2.499998E+0 2.299994E+0 2.700000E+0 | [Ramp] R_load=50 dV/dt_r 1.145E+0/4.583E-10 8.666E-1/7.260E-10 1.375E+0/3.295E-10 dV/dt_f 1.144E+0/6.175E-10 8.961E-1/1.103E-9 1.347E+0/4.098E-10 | |[End SZxx_Output | |====================================================================== [End]