|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ00 | TinyLogic(tm) UHS 2-Input NAND Gate | SC70 5-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz00p5_165.ibs | [File Rev] 1.0 | [Date] 4/2/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] nc7sz00p5 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 32m 1.01n 0.13p 2 b data_i 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y data_o 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=1.35 Vinl=.45 C_comp 4p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -2.869953E-1 -3.057528E-1 -2.672804E-1 -1.700000E+0 -2.562201E-1 -2.750810E-1 -2.363760E-1 -1.600000E+0 -2.255650E-1 -2.445305E-1 -2.055884E-1 -1.500000E+0 -1.950640E-1 -2.141323E-1 -1.749551E-1 -1.400000E+0 -1.647676E-1 -1.839304E-1 -1.445359E-1 -1.300000E+0 -1.347565E-1 -1.539906E-1 -1.144337E-1 -1.200000E+0 -1.051642E-1 -1.244192E-1 -8.483813E-2 -1.100000E+0 -7.624740E-2 -9.539342E-2 -5.618163E-2 -1.000000E+0 -4.857398E-2 -6.725733E-2 -2.973806E-2 -9.000000E-1 -2.374146E-2 -4.077553E-2 -1.081082E-2 -8.000000E-1 -7.086078E-3 -1.803277E-2 -5.120525E-3 -7.000000E-1 -2.312514E-3 -4.498913E-3 -2.331718E-3 -6.000000E-1 -7.034890E-4 -1.035055E-3 -5.901865E-4 -5.000000E-1 -1.039816E-4 -2.046901E-4 -5.514407E-5 -4.000000E-1 -8.319291E-6 -2.396176E-5 -2.459106E-6 -3.000000E-1 -4.422361E-7 -1.979104E-6 -6.383035E-8 -2.000000E-1 -1.621736E-8 -1.147134E-7 -1.135225E-9 -1.000000E-1 -4.120929E-10 -4.506754E-9 -1.433931E-11 2.220446E-16 -3.866241E-21 -3.443139E-19 -9.588846E-23 1.000000E-1 9.363066E-12 2.259729E-10 5.422329E-13 2.000000E-1 1.385114E-11 2.037970E-9 9.616752E-13 3.000000E-1 1.540392E-10 2.377301E-8 1.380895E-12 4.000000E-1 5.642643E-9 8.448182E-8 3.124168E-12 5.000000E-1 4.969945E-8 1.639844E-7 1.955374E-10 6.000000E-1 1.258171E-7 2.508421E-7 1.405922E-8 7.000000E-1 2.122620E-7 3.413116E-7 7.913325E-8 8.000000E-1 3.031999E-7 4.339471E-7 1.643205E-7 9.000000E-1 3.963665E-7 5.279002E-7 2.558053E-7 1.000000E+0 4.908730E-7 6.228022E-7 3.495700E-7 1.100000E+0 5.863119E-7 7.183991E-7 4.447336E-7 1.200000E+0 6.824150E-7 8.145274E-7 5.408086E-7 1.300000E+0 7.790160E-7 9.110744E-7 6.375067E-7 1.400000E+0 8.760034E-7 1.007960E-6 7.346593E-7 1.500000E+0 9.732994E-7 1.105123E-6 8.321574E-7 1.600000E+0 1.070847E-6 1.202521E-6 9.299270E-7 1.700000E+0 1.168604E-6 1.300117E-6 1.027915E-6 1.800000E+0 1.266538E-6 1.397884E-6 1.126084E-6 | [POWER Clamp] 0.0 1.266538E-6 1.251296E-6 1.273611E-6 -10.000000E-2 1.364623E-6 1.348980E-6 1.372115E-6 -2.000000E-1 1.462839E-6 1.446824E-6 1.470721E-6 -3.000000E-1 1.561169E-6 1.544806E-6 1.569417E-6 -4.000000E-1 1.659600E-6 1.642910E-6 1.668191E-6 -5.000000E-1 1.758119E-6 1.741123E-6 1.767035E-6 -6.000000E-1 1.856718E-6 1.839432E-6 1.865941E-6 -7.000000E-1 1.955389E-6 1.937829E-6 1.964903E-6 -8.000000E-1 2.054125E-6 2.036303E-6 2.063915E-6 -9.000000E-1 2.152919E-6 2.134850E-6 2.162973E-6 -10.000000E-1 2.251767E-6 2.233461E-6 2.262074E-6 -1.100000E+0 2.350664E-6 2.332131E-6 2.361212E-6 -1.200000E+0 2.449605E-6 2.430857E-6 2.460385E-6 -1.300000E+0 2.548589E-6 2.529632E-6 2.559591E-6 -1.400000E+0 2.647610E-6 2.628455E-6 2.658827E-6 -1.500000E+0 2.746668E-6 2.727320E-6 2.758090E-6 -1.600000E+0 2.845758E-6 2.826226E-6 2.857380E-6 -1.700000E+0 2.944879E-6 2.925170E-6 2.956693E-6 -1.800000E+0 3.044030E-6 3.024149E-6 3.056029E-6 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 1.203214E-1 8.273809E-2 1.768009E-1 -1.700000E+0 1.123893E-1 7.821731E-2 1.658997E-1 -1.600000E+0 1.044715E-1 7.243595E-2 1.549979E-1 -1.500000E+0 9.663262E-2 6.670165E-2 1.441458E-1 -1.400000E+0 8.890197E-2 6.107056E-2 1.333744E-1 -1.300000E+0 8.130016E-2 5.556485E-2 1.227099E-1 -1.200000E+0 7.384532E-2 5.019861E-2 1.121780E-1 -1.100000E+0 6.655514E-2 4.498400E-2 1.018069E-1 -10.000000E-1 5.944811E-2 3.993328E-2 9.162802E-2 -9.000000E-1 5.254572E-2 3.505992E-2 8.168169E-2 -8.000000E-1 4.586043E-2 3.037762E-2 7.190187E-2 -7.000000E-1 3.934499E-2 2.588168E-2 6.211936E-2 -6.000000E-1 3.294880E-2 2.154976E-2 5.238457E-2 -5.000000E-1 2.664466E-2 1.737005E-2 4.284176E-2 -4.000000E-1 2.057025E-2 1.332609E-2 3.354076E-2 -3.000000E-1 1.481158E-2 9.481798E-3 2.453444E-2 -2.000000E-1 9.421019E-3 5.942863E-3 1.588673E-2 -10.000000E-2 4.459369E-3 2.764217E-3 7.676174E-3 0.0 1.266063E-6 1.249758E-6 1.275494E-6 1.000000E-1 -3.920316E-3 -2.359529E-3 -6.953361E-3 2.000000E-1 -7.330827E-3 -4.375144E-3 -1.308047E-2 3.000000E-1 -1.023022E-2 -6.046232E-3 -1.837948E-2 4.000000E-1 -1.261984E-2 -7.374803E-3 -2.285240E-2 5.000000E-1 -1.450429E-2 -8.366652E-3 -2.650592E-2 6.000000E-1 -1.589689E-2 -9.038525E-3 -2.935723E-2 7.000000E-1 -1.683460E-2 -9.435209E-3 -3.145029E-2 8.000000E-1 -1.740468E-2 -9.643394E-3 -3.289207E-2 9.000000E-1 -1.774476E-2 -9.757519E-3 -3.387409E-2 1.000000E+0 -1.797591E-2 -9.834066E-3 -3.460093E-2 1.100000E+0 -1.816083E-2 -9.895770E-3 -3.519917E-2 1.200000E+0 -1.832421E-2 -9.950497E-3 -3.572512E-2 1.300000E+0 -1.847565E-2 -1.000157E-2 -3.620279E-2 1.400000E+0 -1.861921E-2 -1.005037E-2 -3.664387E-2 1.500000E+0 -1.875681E-2 -1.009755E-2 -3.705519E-2 1.600000E+0 -1.888957E-2 -1.014350E-2 -3.744134E-2 1.700000E+0 -1.901812E-2 -1.018843E-2 -3.780570E-2 1.800000E+0 -1.914293E-2 -1.023254E-2 -3.815091E-2 1.900000E+0 -1.926431E-2 -1.027685E-2 -3.847912E-2 2.000000E+0 -1.938256E-2 -1.033416E-2 -3.879215E-2 2.100000E+0 -1.949880E-2 -1.052277E-2 -3.909153E-2 2.200000E+0 -1.962908E-2 -1.145903E-2 -3.937861E-2 2.300000E+0 -1.995343E-2 -1.462814E-2 -3.965546E-2 2.400000E+0 -2.136663E-2 -2.539623E-2 -3.994991E-2 2.500000E+0 -2.481442E-2 -4.721104E-2 -4.065533E-2 2.600000E+0 -3.262799E-2 -7.475359E-2 -4.336752E-2 2.700000E+0 -5.260051E-2 -1.049300E-1 -4.859626E-2 2.800000E+0 -8.093743E-2 -1.365758E-1 -5.571367E-2 2.900000E+0 -1.126439E-1 -1.691758E-1 -7.040295E-2 3.000000E+0 -1.460392E-1 -2.024616E-1 -9.874095E-2 3.100000E+0 -1.804722E-1 -2.362792E-1 -1.326129E-1 3.200000E+0 -2.156298E-1 -2.705275E-1 -1.686504E-1 3.300000E+0 -2.513405E-1 -3.051390E-1 -2.058456E-1 3.400000E+0 -2.874944E-1 -3.400648E-1 -2.437851E-1 3.500000E+0 -3.240186E-1 -3.752681E-1 -2.822624E-1 3.600000E+0 -3.608606E-1 -4.107203E-1 -3.211526E-1 | [Pulldown] -1.800000E+0 -2.969837E-1 -3.160883E-1 -2.778464E-1 -1.700000E+0 -2.661450E-1 -2.850365E-1 -2.479530E-1 -1.600000E+0 -2.356751E-1 -2.542333E-1 -2.184217E-1 -1.500000E+0 -2.055914E-1 -2.237635E-1 -1.894133E-1 -1.400000E+0 -1.759885E-1 -1.936637E-1 -1.617422E-1 -1.300000E+0 -1.471779E-1 -1.640219E-1 -1.377701E-1 -1.200000E+0 -1.198760E-1 -1.350590E-1 -1.217776E-1 -1.100000E+0 -9.596350E-2 -1.072328E-1 -1.101746E-1 -1.000000E+0 -7.937479E-2 -8.157755E-2 -9.915257E-2 -9.000000E-1 -6.910808E-2 -6.061530E-2 -8.847534E-2 -8.000000E-1 -6.032860E-2 -4.768602E-2 -7.824765E-2 -7.000000E-1 -5.209706E-2 -3.985624E-2 -6.837722E-2 -6.000000E-1 -4.426110E-2 -3.330577E-2 -5.860714E-2 -5.000000E-1 -3.659996E-2 -2.722210E-2 -4.882384E-2 -4.000000E-1 -2.902067E-2 -2.136197E-2 -3.901975E-2 -3.000000E-1 -2.152952E-2 -1.566524E-2 -2.921094E-2 -2.000000E-1 -1.416123E-2 -1.016137E-2 -1.941936E-2 -1.000000E-1 -6.963779E-3 -4.911314E-3 -9.671513E-3 2.220446E-16 -2.818721E-11 -4.802106E-11 -3.045211E-11 1.000000E-1 6.439369E-3 4.396278E-3 9.189251E-3 2.000000E-1 1.210817E-2 8.177284E-3 1.748214E-2 3.000000E-1 1.700114E-2 1.135320E-2 2.483315E-2 4.000000E-1 2.112062E-2 1.393987E-2 3.120477E-2 5.000000E-1 2.447747E-2 1.596150E-2 3.656758E-2 6.000000E-1 2.709477E-2 1.745763E-2 4.090188E-2 7.000000E-1 2.902024E-2 1.849592E-2 4.421062E-2 8.000000E-1 3.034845E-2 1.917841E-2 4.655973E-2 9.000000E-1 3.122497E-2 1.962087E-2 4.812133E-2 1.000000E+0 3.180397E-2 1.991754E-2 4.913543E-2 1.100000E+0 3.220258E-2 2.012849E-2 4.981263E-2 1.200000E+0 3.249365E-2 2.028808E-2 5.029108E-2 1.300000E+0 3.271894E-2 2.041559E-2 5.065047E-2 1.400000E+0 3.290221E-2 2.052213E-2 5.093564E-2 1.500000E+0 3.305748E-2 2.061437E-2 5.117226E-2 1.600000E+0 3.319338E-2 2.069649E-2 5.137615E-2 1.700000E+0 3.331539E-2 2.077123E-2 5.155687E-2 1.800000E+0 3.342716E-2 2.084042E-2 5.172073E-2 1.900000E+0 3.353119E-2 2.090536E-2 5.187197E-2 2.000000E+0 3.362922E-2 2.096733E-2 5.201356E-2 2.100000E+0 3.372253E-2 2.103125E-2 5.214762E-2 2.200000E+0 3.381208E-2 2.110380E-2 5.227568E-2 2.300000E+0 3.389909E-2 2.118516E-2 5.239891E-2 2.400000E+0 3.399296E-2 2.129789E-2 5.251819E-2 2.500000E+0 3.410445E-2 2.155122E-2 5.263421E-2 2.600000E+0 3.424327E-2 2.200879E-2 5.274810E-2 2.700000E+0 3.457783E-2 2.255176E-2 5.287891E-2 2.800000E+0 3.530257E-2 2.307953E-2 5.304351E-2 2.900000E+0 3.621402E-2 2.353712E-2 5.341329E-2 3.000000E+0 3.713521E-2 2.389088E-2 5.462826E-2 3.100000E+0 3.796717E-2 2.411457E-2 5.625017E-2 3.200000E+0 3.864610E-2 2.418268E-2 5.793087E-2 3.300000E+0 3.912048E-2 2.408181E-2 5.947572E-2 3.400000E+0 3.933548E-2 2.397562E-2 6.075425E-2 3.500000E+0 3.922040E-2 2.349880E-2 6.165426E-2 3.600000E+0 3.873861E-2 2.249375E-2 6.204190E-2 | [Ramp] dV/dt_r 5.433E-1/2.353E-9 3.213E-1/2.628E-9 8.402E-1/1.743E-9 dV/dt_f 7.598E-1/2.650E-9 5.092E-1/3.594E-9 9.361E-1/1.847E-9 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.799979E+0 1.649972E+0 1.949986E+0 2.020202E-10 1.799997E+0 1.650006E+0 1.949989E+0 4.040404E-10 1.799974E+0 1.649976E+0 1.949986E+0 6.060606E-10 1.799961E+0 1.649958E+0 1.949984E+0 8.080808E-10 1.799974E+0 1.649967E+0 1.949985E+0 1.010101E-9 1.799987E+0 1.649976E+0 1.949987E+0 1.212121E-9 1.799984E+0 1.649973E+0 1.949987E+0 1.414141E-9 1.799975E+0 1.649967E+0 1.949987E+0 1.616162E-9 1.799973E+0 1.649965E+0 1.949987E+0 1.818182E-9 1.799983E+0 1.649972E+0 1.949987E+0 2.020202E-9 1.799991E+0 1.649979E+0 1.949987E+0 2.222222E-9 1.799986E+0 1.649976E+0 1.949987E+0 2.424242E-9 1.799977E+0 1.649970E+0 1.949987E+0 2.626263E-9 1.799975E+0 1.649969E+0 1.949987E+0 2.828283E-9 1.799985E+0 1.649975E+0 1.949987E+0 3.030303E-9 1.799993E+0 1.649981E+0 1.949987E+0 3.232323E-9 1.799987E+0 1.649978E+0 1.949986E+0 3.434343E-9 1.799978E+0 1.649974E+0 1.949985E+0 3.636364E-9 1.799975E+0 1.649973E+0 1.949981E+0 3.838384E-9 1.799981E+0 1.649978E+0 1.949973E+0 4.040404E-9 1.799984E+0 1.649981E+0 1.949964E+0 4.242424E-9 1.799965E+0 1.649973E+0 1.949947E+0 4.444444E-9 1.799943E+0 1.649963E+0 1.949927E+0 4.646465E-9 1.799919E+0 1.649949E+0 1.949899E+0 4.848485E-9 1.799895E+0 1.649933E+0 1.949860E+0 5.050505E-9 1.799867E+0 1.649913E+0 1.949825E+0 5.252525E-9 1.799818E+0 1.649867E+0 1.949812E+0 5.454545E-9 1.799766E+0 1.649817E+0 1.949802E+0 5.656566E-9 1.799741E+0 1.649780E+0 1.949759E+0 5.858586E-9 1.799739E+0 1.649756E+0 1.949687E+0 6.060606E-9 1.799729E+0 1.649728E+0 1.949615E+0 6.262626E-9 1.799679E+0 1.649688E+0 1.950075E+0 6.464646E-9 1.799622E+0 1.649645E+0 1.953605E+0 6.666667E-9 1.799529E+0 1.649608E+0 1.955142E+0 6.868687E-9 1.799409E+0 1.649574E+0 1.920593E+0 7.070707E-9 1.799218E+0 1.649535E+0 1.854040E+0 7.272727E-9 1.798988E+0 1.649474E+0 1.758059E+0 7.474747E-9 1.800541E+0 1.649411E+0 1.645348E+0 7.676768E-9 1.803708E+0 1.649288E+0 1.546029E+0 7.878788E-9 1.803644E+0 1.649130E+0 1.444775E+0 8.080808E-9 1.797913E+0 1.648980E+0 1.342689E+0 8.282828E-9 1.792183E+0 1.648861E+0 1.237001E+0 8.484848E-9 1.768592E+0 1.648745E+0 1.121310E+0 8.686869E-9 1.739198E+0 1.649569E+0 1.005172E+0 8.888889E-9 1.708316E+0 1.651483E+0 9.092642E-1 9.090909E-9 1.667771E+0 1.653647E+0 8.201227E-1 9.292929E-9 1.605599E+0 1.655812E+0 7.394972E-1 9.494949E-9 1.534717E+0 1.655441E+0 6.795878E-1 9.696970E-9 1.463250E+0 1.654978E+0 6.200671E-1 9.898990E-9 1.387544E+0 1.649969E+0 5.846683E-1 1.010101E-8 1.311798E+0 1.640227E+0 5.553235E-1 1.030303E-8 1.243787E+0 1.630425E+0 5.302430E-1 1.050505E-8 1.180281E+0 1.616647E+0 5.140442E-1 1.070707E-8 1.117586E+0 1.602869E+0 4.979730E-1 1.090909E-8 1.059199E+0 1.587529E+0 4.866011E-1 1.111111E-8 1.001170E+0 1.570503E+0 4.763126E-1 1.131313E-8 9.511128E-1 1.544559E+0 4.680226E-1 1.151515E-8 9.050193E-1 1.512328E+0 4.610351E-1 1.171717E-8 8.615328E-1 1.476917E+0 4.545473E-1 1.191919E-8 8.246511E-1 1.433449E+0 4.493253E-1 1.212121E-8 7.881894E-1 1.389950E+0 4.441605E-1 1.232323E-8 7.589668E-1 1.345913E+0 4.399801E-1 1.252525E-8 7.320841E-1 1.301702E+0 4.361179E-1 1.272727E-8 7.079131E-1 1.259804E+0 4.325622E-1 1.292929E-8 6.891739E-1 1.222538E+0 4.296206E-1 1.313131E-8 6.707909E-1 1.185677E+0 4.267204E-1 1.333333E-8 6.566235E-1 1.153616E+0 4.243101E-1 1.353535E-8 6.436278E-1 1.122890E+0 4.220359E-1 1.373737E-8 6.320405E-1 1.093909E+0 4.199480E-1 1.393939E-8 6.227223E-1 1.067740E+0 4.181601E-1 1.414141E-8 6.136147E-1 1.041879E+0 4.164026E-1 1.434343E-8 6.064182E-1 1.018820E+0 4.149214E-1 1.454545E-8 5.996687E-1 9.964153E-1 4.135049E-1 1.474747E-8 5.936160E-1 9.755847E-1 4.122108E-1 1.494949E-8 5.884759E-1 9.568149E-1 4.110770E-1 1.515152E-8 5.834583E-1 9.383657E-1 4.099657E-1 1.535354E-8 5.793458E-1 9.222869E-1 4.090206E-1 1.555556E-8 5.754061E-1 9.066608E-1 4.081072E-1 1.575758E-8 5.718645E-1 8.923415E-1 4.072789E-1 1.595960E-8 5.687491E-1 8.794211E-1 4.065417E-1 1.616162E-8 5.657127E-1 8.667814E-1 4.058209E-1 1.636364E-8 5.631705E-1 8.559006E-1 4.052035E-1 1.656566E-8 5.607020E-1 8.452823E-1 4.046016E-1 1.676768E-8 5.584858E-1 8.356882E-1 4.040607E-1 1.696970E-8 5.564904E-1 8.269916E-1 4.035734E-1 1.717172E-8 5.545495E-1 8.185207E-1 4.030981E-1 1.737374E-8 5.529048E-1 8.112802E-1 4.026883E-1 1.757576E-8 5.512923E-1 8.041732E-1 4.022856E-1 1.777778E-8 5.498498E-1 7.978218E-1 4.019275E-1 1.797980E-8 5.485288E-1 7.920110E-1 4.016011E-1 1.818182E-8 5.472466E-1 7.863712E-1 4.012838E-1 1.838384E-8 5.461521E-1 7.815593E-1 4.010099E-1 1.858586E-8 5.450705E-1 7.768043E-1 4.007390E-1 1.878788E-8 5.441087E-1 7.725895E-1 4.005002E-1 1.898990E-8 5.432163E-1 7.686879E-1 4.002800E-1 1.919192E-8 5.423520E-1 7.649126E-1 4.000662E-1 1.939394E-8 5.416101E-1 7.616885E-1 3.998805E-1 1.959596E-8 5.408718E-1 7.584812E-1 3.996957E-1 1.979798E-8 5.402084E-1 7.556048E-1 3.995320E-1 2.000000E-8 5.395796E-1 7.528821E-1 3.993782E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 8.887301E-1 4.962876E-1 1.400619E+0 2.020202E-10 8.887355E-1 4.963007E-1 1.400620E+0 4.040404E-10 8.887463E-1 4.962662E-1 1.400619E+0 6.060606E-10 8.887622E-1 4.962434E-1 1.400618E+0 8.080808E-10 8.887914E-1 4.962512E-1 1.400620E+0 1.010101E-9 8.888193E-1 4.962585E-1 1.400621E+0 1.212121E-9 8.888089E-1 4.962530E-1 1.400618E+0 1.414141E-9 8.887871E-1 4.962437E-1 1.400614E+0 1.616162E-9 8.887792E-1 4.962398E-1 1.400612E+0 1.818182E-9 8.887997E-1 4.962469E-1 1.400616E+0 2.020202E-9 8.888178E-1 4.962532E-1 1.400620E+0 2.222222E-9 8.887994E-1 4.962458E-1 1.400617E+0 2.424242E-9 8.887714E-1 4.962349E-1 1.400613E+0 2.626263E-9 8.887637E-1 4.962311E-1 1.400612E+0 2.828283E-9 8.887894E-1 4.962391E-1 1.400615E+0 3.030303E-9 8.888106E-1 4.962458E-1 1.400619E+0 3.232323E-9 8.887880E-1 4.962385E-1 1.400620E+0 3.434343E-9 8.887553E-1 4.962281E-1 1.400621E+0 3.636364E-9 8.887557E-1 4.962259E-1 1.400635E+0 3.838384E-9 8.888007E-1 4.962347E-1 1.400667E+0 4.040404E-9 8.888471E-1 4.962427E-1 1.400712E+0 4.242424E-9 8.889051E-1 4.962445E-1 1.400860E+0 4.444444E-9 8.889654E-1 4.962450E-1 1.401028E+0 4.646465E-9 8.891512E-1 4.962689E-1 1.401348E+0 4.848485E-9 8.894743E-1 4.963182E-1 1.401834E+0 5.050505E-9 8.898614E-1 4.963903E-1 1.402381E+0 5.252525E-9 8.906337E-1 4.965989E-1 1.403298E+0 5.454545E-9 8.914688E-1 4.968297E-1 1.404274E+0 5.656566E-9 8.926198E-1 4.972239E-1 1.405607E+0 5.858586E-9 8.940536E-1 4.977644E-1 1.407260E+0 6.060606E-9 8.955810E-1 4.983451E-1 1.408953E+0 6.262626E-9 8.975779E-1 4.991273E-1 1.408888E+0 6.464646E-9 8.996356E-1 4.999357E-1 1.393652E+0 6.666667E-9 9.026766E-1 5.009423E-1 1.296841E+0 6.868687E-9 9.064370E-1 5.020941E-1 9.448446E-1 7.070707E-9 9.106986E-1 5.033317E-1 4.942658E-1 7.272727E-9 9.167965E-1 5.049389E-1 1.794250E-1 7.474747E-9 9.137538E-1 5.065817E-1 4.817629E-2 7.676768E-9 8.906436E-1 5.089204E-1 2.547628E-2 7.878788E-9 8.275010E-1 5.116724E-1 1.566035E-2 8.080808E-9 7.121428E-1 5.146566E-1 9.601079E-3 8.282828E-9 5.967847E-1 5.185146E-1 7.680270E-3 8.484848E-9 4.177817E-1 5.224277E-1 5.788354E-3 8.686869E-9 2.877248E-1 5.245548E-1 4.381761E-3 8.888889E-9 1.784428E-1 5.173811E-1 3.011284E-3 9.090909E-9 8.404299E-2 5.037970E-1 2.318827E-3 9.292929E-9 4.482925E-2 4.902129E-1 2.272931E-3 9.494949E-9 3.069783E-2 4.513765E-1 2.203277E-3 9.696970E-9 1.728214E-2 4.116242E-1 1.761839E-3 9.898990E-9 1.010626E-2 3.623704E-1 1.311555E-3 1.010101E-8 9.424869E-3 3.032273E-1 1.169947E-3 1.030303E-8 8.725952E-3 2.442659E-1 1.269029E-3 1.050505E-8 6.876180E-3 1.972294E-1 1.336316E-3 1.070707E-8 5.026407E-3 1.501929E-1 1.069408E-3 1.090909E-8 4.188795E-3 1.128466E-1 8.067369E-4 1.111111E-8 4.146254E-3 8.395356E-2 9.555882E-4 1.131313E-8 3.230947E-3 6.123225E-2 8.003312E-4 1.151515E-8 2.807921E-3 4.444716E-2 7.466359E-4 1.171717E-8 2.416110E-3 3.016099E-2 6.948491E-4 1.191919E-8 2.103386E-3 2.220602E-2 6.478978E-4 1.212121E-8 1.795881E-3 1.448742E-2 6.012990E-4 1.232323E-8 1.578343E-3 1.084329E-2 5.607753E-4 1.252525E-8 1.389882E-3 8.516049E-3 5.222150E-4 1.272727E-8 1.220149E-3 6.792393E-3 4.865091E-4 1.292929E-8 1.087926E-3 6.277718E-3 4.565204E-4 1.313131E-8 9.587585E-4 5.758258E-3 4.267253E-4 1.333333E-8 8.657627E-4 5.182162E-3 3.992222E-4 1.353535E-8 7.828201E-4 4.590326E-3 3.723561E-4 1.373737E-8 7.065708E-4 4.092182E-3 3.481504E-4 1.393939E-8 6.411044E-4 3.744974E-3 3.282305E-4 1.414141E-8 5.776770E-4 3.399518E-3 3.084022E-4 1.434343E-8 5.327509E-4 3.069955E-3 2.894057E-4 1.454545E-8 4.921517E-4 2.744109E-3 2.706036E-4 1.474747E-8 4.530821E-4 2.467638E-3 2.538039E-4 1.494949E-8 4.160154E-4 2.255823E-3 2.396261E-4 1.515152E-8 3.803542E-4 2.046028E-3 2.256324E-4 1.535354E-8 3.550833E-4 1.851169E-3 2.130000E-4 1.555556E-8 3.317968E-4 1.659162E-3 2.006276E-4 1.575758E-8 3.085086E-4 1.494952E-3 1.892504E-4 1.595960E-8 2.852187E-4 1.360498E-3 1.789386E-4 1.616162E-8 2.629539E-4 1.228704E-3 1.688289E-4 1.636364E-8 2.471080E-4 1.113573E-3 1.599846E-4 1.656566E-8 2.322200E-4 1.000928E-3 1.513290E-4 1.676768E-8 2.169761E-4 9.035632E-4 1.434502E-4 1.696970E-8 2.014205E-4 8.195855E-4 1.362520E-4 1.717172E-8 1.867374E-4 7.380331E-4 1.292303E-4 1.737374E-8 1.768102E-4 6.696997E-4 1.231715E-4 1.757576E-8 1.673992E-4 6.028009E-4 1.172170E-4 1.777778E-8 1.566136E-4 5.466437E-4 1.116093E-4 1.797980E-8 1.448448E-4 4.981694E-4 1.062496E-4 1.818182E-8 1.341538E-4 4.504436E-4 1.009292E-4 1.838384E-8 1.286790E-4 4.063397E-4 9.579885E-5 1.858586E-8 1.235635E-4 3.624853E-4 9.068162E-5 1.878788E-8 1.163382E-4 3.298037E-4 8.710191E-5 1.898990E-8 1.078898E-4 3.035998E-4 8.441361E-5 1.919192E-8 1.003714E-4 2.772695E-4 8.139416E-5 1.939394E-8 9.691035E-5 2.503876E-4 7.692995E-5 1.959596E-8 9.357191E-5 2.234890E-4 7.242208E-5 1.979798E-8 8.777807E-5 2.029779E-4 6.978288E-5 2.000000E-8 8.084460E-5 1.854314E-4 6.801098E-5 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 5.312869E-1 7.179409E-1 3.974029E-1 2.020202E-10 5.312716E-1 7.179171E-1 3.973997E-1 4.040404E-10 5.312982E-1 7.179659E-1 3.974076E-1 6.060606E-10 5.313121E-1 7.179945E-1 3.974113E-1 8.080808E-10 5.312931E-1 7.179707E-1 3.974039E-1 1.010101E-9 5.312749E-1 7.179478E-1 3.973970E-1 1.212121E-9 5.312825E-1 7.179521E-1 3.974012E-1 1.414141E-9 5.312976E-1 7.179645E-1 3.974087E-1 1.616162E-9 5.313018E-1 7.179689E-1 3.974112E-1 1.818182E-9 5.312837E-1 7.179570E-1 3.974035E-1 2.020202E-9 5.312677E-1 7.179462E-1 3.973966E-1 2.222222E-9 5.312837E-1 7.179537E-1 3.974013E-1 2.424242E-9 5.313081E-1 7.179659E-1 3.974092E-1 2.626263E-9 5.313139E-1 7.179689E-1 3.974108E-1 2.828283E-9 5.312889E-1 7.179568E-1 3.974021E-1 3.030303E-9 5.312677E-1 7.179465E-1 3.973948E-1 3.232323E-9 5.312842E-1 7.179542E-1 3.974006E-1 3.434343E-9 5.313094E-1 7.179660E-1 3.974093E-1 3.636364E-9 5.313134E-1 7.179690E-1 3.974105E-1 3.838384E-9 5.312893E-1 7.179601E-1 3.974016E-1 4.040404E-9 5.312699E-1 7.179532E-1 3.973944E-1 4.242424E-9 5.312868E-1 7.179619E-1 3.974008E-1 4.444444E-9 5.313108E-1 7.179737E-1 3.974099E-1 4.646465E-9 5.313119E-1 7.179743E-1 3.974103E-1 4.848485E-9 5.312879E-1 7.179625E-1 3.974012E-1 5.050505E-9 5.312699E-1 7.179541E-1 3.973943E-1 5.252525E-9 5.312874E-1 7.179664E-1 3.974007E-1 5.454545E-9 5.313107E-1 7.179819E-1 3.974092E-1 5.656566E-9 5.313104E-1 7.179829E-1 3.974094E-1 5.858586E-9 5.312890E-1 7.179707E-1 3.974022E-1 6.060606E-9 5.312746E-1 7.179633E-1 3.974001E-1 6.262626E-9 5.312955E-1 7.179794E-1 3.974235E-1 6.464646E-9 5.313210E-1 7.179986E-1 3.974501E-1 6.666667E-9 5.313152E-1 7.179953E-1 3.974566E-1 6.868687E-9 5.312865E-1 7.179754E-1 3.974483E-1 7.070707E-9 5.312323E-1 7.179263E-1 3.974246E-1 7.272727E-9 5.310679E-1 7.177515E-1 3.973346E-1 7.474747E-9 5.308929E-1 7.175645E-1 3.972382E-1 7.676768E-9 5.305739E-1 7.172123E-1 3.969983E-1 7.878788E-9 5.301695E-1 7.167621E-1 3.966730E-1 8.080808E-9 5.297043E-1 7.162450E-1 3.967042E-1 8.282828E-9 5.290108E-1 7.154762E-1 3.980765E-1 8.484848E-9 5.283029E-1 7.146916E-1 3.995334E-1 8.686869E-9 5.272592E-1 7.136088E-1 4.112050E-1 8.888889E-9 5.260556E-1 7.123842E-1 5.123352E-1 9.090909E-9 5.267199E-1 7.110128E-1 7.879250E-1 9.292929E-9 5.336310E-1 7.091506E-1 1.501947E+0 9.494949E-9 5.407290E-1 7.072738E-1 1.817317E+0 9.696970E-9 5.816821E-1 7.047419E-1 1.899846E+0 9.898990E-9 7.679416E-1 7.019647E-1 1.921953E+0 1.010101E-8 1.038696E+0 7.008909E-1 1.929681E+0 1.030303E-8 1.319732E+0 7.048596E-1 1.935318E+0 1.050505E-8 1.598189E+0 7.091406E-1 1.939899E+0 1.070707E-8 1.716582E+0 7.376257E-1 1.942062E+0 1.090909E-8 1.751422E+0 8.286692E-1 1.943401E+0 1.111111E-8 1.772540E+0 9.656804E-1 1.944713E+0 1.131313E-8 1.778166E+0 1.177656E+0 1.945461E+0 1.151515E-8 1.782046E+0 1.360233E+0 1.946080E+0 1.171717E-8 1.785417E+0 1.514298E+0 1.946638E+0 1.191919E-8 1.787499E+0 1.570128E+0 1.947040E+0 1.212121E-8 1.789548E+0 1.601414E+0 1.947437E+0 1.232323E-8 1.791040E+0 1.616170E+0 1.947732E+0 1.252525E-8 1.792352E+0 1.622445E+0 1.947994E+0 1.272727E-8 1.793517E+0 1.627242E+0 1.948226E+0 1.292929E-8 1.794390E+0 1.630523E+0 1.948398E+0 1.313131E-8 1.795240E+0 1.633115E+0 1.948566E+0 1.333333E-8 1.795827E+0 1.635486E+0 1.948699E+0 1.353535E-8 1.796341E+0 1.637154E+0 1.948822E+0 1.373737E-8 1.796792E+0 1.638813E+0 1.948929E+0 1.393939E-8 1.797141E+0 1.640239E+0 1.949012E+0 1.414141E-8 1.797479E+0 1.641577E+0 1.949093E+0 1.434343E-8 1.797725E+0 1.642758E+0 1.949161E+0 1.454545E-8 1.797950E+0 1.643554E+0 1.949225E+0 1.474747E-8 1.798149E+0 1.644342E+0 1.949282E+0 1.494949E-8 1.798316E+0 1.644976E+0 1.949327E+0 1.515152E-8 1.798478E+0 1.645564E+0 1.949372E+0 1.535354E-8 1.798599E+0 1.646081E+0 1.949409E+0 1.555556E-8 1.798713E+0 1.646462E+0 1.949446E+0 1.575758E-8 1.798815E+0 1.646838E+0 1.949476E+0 1.595960E-8 1.798903E+0 1.647143E+0 1.949498E+0 1.616162E-8 1.798988E+0 1.647431E+0 1.949521E+0 1.636364E-8 1.799056E+0 1.647687E+0 1.949549E+0 1.656566E-8 1.799121E+0 1.647895E+0 1.949577E+0 1.676768E-8 1.799177E+0 1.648099E+0 1.949596E+0 1.696970E-8 1.799224E+0 1.648260E+0 1.949606E+0 1.717172E-8 1.799269E+0 1.648414E+0 1.949617E+0 1.737374E-8 1.799304E+0 1.648554E+0 1.949640E+0 1.757576E-8 1.799339E+0 1.648676E+0 1.949664E+0 1.777778E-8 1.799369E+0 1.648796E+0 1.949676E+0 1.797980E-8 1.799397E+0 1.648882E+0 1.949679E+0 1.818182E-8 1.799424E+0 1.648964E+0 1.949685E+0 1.838384E-8 1.799448E+0 1.649043E+0 1.949703E+0 1.858586E-8 1.799473E+0 1.649121E+0 1.949721E+0 1.878788E-8 1.799490E+0 1.649196E+0 1.949730E+0 1.898990E-8 1.799503E+0 1.649243E+0 1.949732E+0 1.919192E-8 1.799518E+0 1.649288E+0 1.949736E+0 1.939394E-8 1.799539E+0 1.649333E+0 1.949752E+0 1.959596E-8 1.799560E+0 1.649377E+0 1.949768E+0 1.979798E-8 1.799570E+0 1.649420E+0 1.949771E+0 2.000000E-8 1.799575E+0 1.649447E+0 1.949767E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 2.020202E-10 -1.479067E-5 -2.382606E-5 -2.431207E-6 4.040404E-10 3.707495E-6 -3.298693E-7 3.733032E-6 6.060606E-10 1.406229E-5 1.336075E-5 6.665241E-6 8.080808E-10 3.214988E-6 1.521554E-6 1.182528E-6 1.010101E-9 -7.146034E-6 -9.749757E-6 -4.045696E-6 1.212121E-9 -2.869962E-6 -3.927720E-6 -1.613797E-6 1.414141E-9 5.734020E-6 6.948495E-6 3.083055E-6 1.616162E-9 8.037649E-6 1.055166E-5 4.692220E-6 1.818182E-9 -2.596086E-6 -7.799083E-7 -3.897866E-8 2.020202E-9 -1.214942E-5 -1.092862E-5 -4.296478E-6 2.222222E-9 -5.442736E-6 -3.275246E-6 -1.424802E-6 2.424242E-9 5.531530E-6 9.050428E-6 3.317986E-6 2.626263E-9 8.568409E-6 1.153688E-5 4.216658E-6 2.828283E-9 -1.483516E-6 -2.201625E-6 -1.223641E-6 3.030303E-9 -1.000696E-5 -1.397173E-5 -5.845199E-6 3.232323E-9 -3.194648E-6 -5.992321E-6 -2.252049E-6 3.434343E-9 7.133170E-6 6.514391E-6 3.224206E-6 3.636364E-9 8.615796E-6 7.880729E-6 3.991225E-6 3.838384E-9 -1.746896E-6 -5.671913E-6 -1.548277E-6 4.040404E-9 -1.013896E-5 -1.657099E-5 -5.986007E-6 4.242424E-9 -3.702036E-6 -7.502014E-6 -2.132907E-6 4.444444E-9 5.641562E-6 5.480971E-6 3.345306E-6 4.646465E-9 5.859035E-6 5.285093E-6 3.495087E-6 4.848485E-9 -3.909672E-6 -9.331636E-6 -2.185719E-6 5.050505E-9 -1.146463E-5 -2.008103E-5 -6.493427E-6 5.252525E-9 -5.692828E-6 -7.549047E-6 -2.535080E-6 5.454545E-9 2.248449E-6 8.772925E-6 2.768904E-6 5.656566E-9 2.243212E-6 6.814951E-6 3.399459E-6 5.858586E-9 -4.879991E-6 -1.151700E-5 -1.561374E-7 6.060606E-9 -6.703832E-6 -2.424159E-5 2.205512E-6 6.262626E-9 1.805746E-5 -8.835895E-6 3.425201E-5 6.464646E-9 4.626334E-5 1.021459E-5 7.014472E-5 6.666667E-9 8.890375E-5 3.920159E-5 1.223515E-4 6.868687E-9 1.421045E-4 7.545816E-5 1.864936E-4 7.070707E-9 1.979186E-4 1.152944E-4 2.555148E-4 7.272727E-9 2.649705E-4 1.705229E-4 3.455160E-4 7.474747E-9 3.331051E-4 2.272344E-4 4.375386E-4 7.676768E-9 4.008942E-4 2.860359E-4 5.176713E-4 7.878788E-9 4.684781E-4 3.460780E-4 5.907459E-4 8.080808E-9 5.370782E-4 4.074614E-4 7.007943E-4 8.282828E-9 6.095016E-4 4.738910E-4 9.499566E-4 8.484848E-9 6.821664E-4 5.406391E-4 1.207900E-3 8.686869E-9 7.684273E-4 6.082400E-4 5.569648E-4 8.888889E-9 8.611602E-4 6.762470E-4 -4.738252E-3 9.090909E-9 9.555738E-4 7.477725E-4 -4.291356E-3 9.292929E-9 9.511538E-4 8.310657E-4 2.655814E-2 9.494949E-9 1.671578E-4 9.147108E-4 1.474915E-1 9.696970E-9 -3.214585E-3 9.997042E-4 2.552185E-1 9.898990E-9 -1.091935E-2 1.085203E-3 3.716341E-1 1.010101E-8 -2.237968E-2 1.039151E-3 4.964365E-1 1.030303E-8 -3.323751E-2 6.036602E-4 6.135505E-1 1.050505E-8 4.515628E-3 1.395219E-4 7.270038E-1 1.070707E-8 5.764126E-2 -2.177097E-3 8.360415E-1 1.090909E-8 1.112042E-1 -6.514491E-3 9.216797E-1 1.111111E-8 1.676478E-1 -1.220647E-2 1.006390E+0 1.131313E-8 2.297017E-1 -2.120280E-2 1.070022E+0 1.151515E-8 2.930091E-1 -3.019939E-2 1.123496E+0 1.171717E-8 3.543326E-1 -3.273344E-2 1.171686E+0 1.191919E-8 4.106297E-1 -1.230141E-2 1.206486E+0 1.212121E-8 4.663759E-1 1.280300E-2 1.240662E+0 1.232323E-8 5.126263E-1 3.946571E-2 1.264081E+0 1.252525E-8 5.558076E-1 6.905323E-2 1.284024E+0 1.272727E-8 5.952404E-1 1.000483E-1 1.301183E+0 1.292929E-8 6.271651E-1 1.312096E-1 1.312766E+0 1.313131E-8 6.585624E-1 1.634338E-1 1.324078E+0 1.333333E-8 6.837163E-1 1.957026E-1 1.332185E+0 1.353535E-8 7.071350E-1 2.252493E-1 1.339403E+0 1.373737E-8 7.280545E-1 2.531311E-1 1.345745E+0 1.393939E-8 7.449477E-1 2.800784E-1 1.350677E+0 1.414141E-8 7.614567E-1 3.027950E-1 1.355495E+0 1.434343E-8 7.744800E-1 3.253519E-1 1.359272E+0 1.454545E-8 7.866880E-1 3.445982E-1 1.362806E+0 1.474747E-8 7.974142E-1 3.622178E-1 1.365878E+0 1.494949E-8 8.061997E-1 3.789173E-1 1.368346E+0 1.515152E-8 8.147368E-1 3.924688E-1 1.370747E+0 1.535354E-8 8.214369E-1 4.059159E-1 1.372654E+0 1.555556E-8 8.277863E-1 4.169901E-1 1.374467E+0 1.575758E-8 8.332896E-1 4.271438E-1 1.376067E+0 1.595960E-8 8.378875E-1 4.366245E-1 1.377440E+0 1.616162E-8 8.423335E-1 4.442941E-1 1.378777E+0 1.636364E-8 8.458291E-1 4.519130E-1 1.379890E+0 1.656566E-8 8.491828E-1 4.580367E-1 1.380968E+0 1.676768E-8 8.520608E-1 4.637152E-1 1.381934E+0 1.696970E-8 8.545220E-1 4.689409E-1 1.382802E+0 1.717172E-8 8.568933E-1 4.731833E-1 1.383647E+0 1.737374E-8 8.587745E-1 4.774038E-1 1.384375E+0 1.757576E-8 8.606024E-1 4.807225E-1 1.385089E+0 1.777778E-8 8.621632E-1 4.838439E-1 1.385739E+0 1.797980E-8 8.635327E-1 4.866740E-1 1.386344E+0 1.818182E-8 8.648498E-1 4.889839E-1 1.386934E+0 1.838384E-8 8.659130E-1 4.912857E-1 1.387451E+0 1.858586E-8 8.669587E-1 4.930536E-1 1.387964E+0 1.878788E-8 8.678547E-1 4.947420E-1 1.388439E+0 1.898990E-8 8.686638E-1 4.962482E-1 1.388892E+0 1.919192E-8 8.694410E-1 4.974841E-1 1.389334E+0 1.939394E-8 8.700790E-1 4.987177E-1 1.389728E+0 1.959596E-8 8.707128E-1 4.996365E-1 1.390119E+0 1.979798E-8 8.712774E-1 5.005281E-1 1.390492E+0 2.000000E-8 8.718098E-1 5.013493E-1 1.390855E+0 | |[End data_o | |====================================================================== [End]