|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ00 | TinyLogic(tm) UHS 2-Input NAND Gate | SOT23 5-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz00m5_450.ibs | [File Rev] 1.0 | [Date] 4/2/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] nc7sz00p5 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 50m 50m 52m L_pkg 0.85n 0.80n 0.85n C_pkg 0.10p 0.10p 0.26p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 50m 0.85n 0.10p 2 b data_i 50m 0.80n 0.26p 3 gnd GND 50m 0.85n 0.10p 4 y data_o 50m 0.85n 0.10p 5 vcc POWER 50m 0.85n 0.10p | [Model] data_i Model_type Input Vinh=3.5 Vinl=1.5 C_comp 4p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [GND Clamp] -5.000000E+0 -1.289732E+0 -1.306557E+0 -1.272259E+0 -4.900000E+0 -1.258211E+0 -1.275073E+0 -1.240698E+0 -4.800000E+0 -1.226696E+0 -1.243596E+0 -1.209140E+0 -4.700000E+0 -1.195186E+0 -1.212124E+0 -1.177587E+0 -4.600000E+0 -1.163682E+0 -1.180660E+0 -1.146039E+0 -4.500000E+0 -1.132184E+0 -1.149202E+0 -1.114495E+0 -4.400000E+0 -1.100692E+0 -1.117752E+0 -1.082957E+0 -4.300000E+0 -1.069207E+0 -1.086309E+0 -1.051424E+0 -4.200000E+0 -1.037729E+0 -1.054875E+0 -1.019897E+0 -4.100000E+0 -1.006258E+0 -1.023449E+0 -9.883762E-1 -4.000000E+0 -9.747959E-1 -9.920325E-1 -9.568620E-1 -3.900000E+0 -9.433421E-1 -9.606259E-1 -9.253548E-1 -3.800000E+0 -9.118973E-1 -9.292297E-1 -8.938552E-1 -3.700000E+0 -8.804624E-1 -8.978447E-1 -8.623636E-1 -3.600000E+0 -8.490379E-1 -8.664717E-1 -8.308807E-1 -3.500000E+0 -8.176247E-1 -8.351116E-1 -7.994072E-1 -3.400000E+0 -7.862236E-1 -8.037652E-1 -7.679437E-1 -3.300000E+0 -7.548356E-1 -7.724338E-1 -7.364912E-1 -3.200000E+0 -7.234618E-1 -7.411184E-1 -7.050506E-1 -3.100000E+0 -6.921035E-1 -7.098206E-1 -6.736230E-1 -3.000000E+0 -6.607621E-1 -6.785418E-1 -6.422096E-1 -2.900000E+0 -6.294392E-1 -6.472838E-1 -6.108119E-1 -2.800000E+0 -5.981367E-1 -6.160486E-1 -5.794315E-1 -2.700000E+0 -5.668568E-1 -5.848386E-1 -5.480703E-1 -2.600000E+0 -5.356019E-1 -5.536565E-1 -5.167307E-1 -2.500000E+0 -5.043752E-1 -5.225055E-1 -4.854153E-1 -2.400000E+0 -4.731800E-1 -4.913892E-1 -4.541273E-1 -2.300000E+0 -4.420208E-1 -4.603122E-1 -4.228707E-1 -2.200000E+0 -4.109025E-1 -4.292798E-1 -3.916504E-1 -2.100000E+0 -3.798318E-1 -3.982985E-1 -3.604722E-1 -2.000000E+0 -3.488163E-1 -3.673763E-1 -3.293440E-1 -1.900000E+0 -3.178664E-1 -3.365235E-1 -2.982757E-1 -1.800000E+0 -2.869952E-1 -3.057527E-1 -2.672803E-1 -1.700000E+0 -2.562201E-1 -2.750810E-1 -2.363760E-1 -1.600000E+0 -2.255650E-1 -2.445305E-1 -2.055884E-1 -1.500000E+0 -1.950640E-1 -2.141323E-1 -1.749551E-1 -1.400000E+0 -1.647676E-1 -1.839304E-1 -1.445359E-1 -1.300000E+0 -1.347565E-1 -1.539906E-1 -1.144337E-1 -1.200000E+0 -1.051642E-1 -1.244192E-1 -8.483813E-2 -1.100000E+0 -7.624740E-2 -9.539342E-2 -5.618163E-2 -1.000000E+0 -4.857398E-2 -6.725733E-2 -2.973806E-2 -9.000000E-1 -2.374146E-2 -4.077553E-2 -1.081082E-2 -8.000000E-1 -7.086078E-3 -1.803277E-2 -5.120525E-3 -7.000000E-1 -2.312514E-3 -4.498913E-3 -2.331718E-3 -6.000000E-1 -7.034890E-4 -1.035055E-3 -5.901865E-4 -5.000000E-1 -1.039816E-4 -2.046901E-4 -5.514407E-5 -4.000000E-1 -8.319291E-6 -2.396176E-5 -2.459106E-6 -3.000000E-1 -4.422361E-7 -1.979104E-6 -6.383035E-8 -2.000000E-1 -1.621736E-8 -1.147134E-7 -1.135226E-9 -1.000000E-1 -4.120929E-10 -4.506754E-9 -1.433931E-11 1.000000E-1 9.363066E-12 2.259729E-10 5.422329E-13 2.000000E-1 1.385114E-11 2.037970E-9 9.618972E-13 3.000000E-1 1.540390E-10 2.377299E-8 1.380895E-12 4.000000E-1 5.642575E-9 8.448151E-8 3.124168E-12 5.000000E-1 4.969644E-8 1.639817E-7 1.954583E-10 6.000000E-1 1.257852E-7 2.508254E-7 1.401653E-8 7.000000E-1 2.121080E-7 3.411900E-7 7.873894E-8 8.000000E-1 3.023950E-7 4.334651E-7 1.628880E-7 9.000000E-1 3.946619E-7 5.269049E-7 2.524412E-7 1.000000E+0 4.881190E-7 6.211440E-7 3.443366E-7 1.100000E+0 5.823639E-7 7.159654E-7 4.375185E-7 1.200000E+0 6.771621E-7 8.112229E-7 5.315225E-7 1.300000E+0 7.723707E-7 9.068165E-7 6.260961E-7 1.400000E+0 8.678934E-7 1.002674E-6 7.210946E-7 1.500000E+0 9.636650E-7 1.098744E-6 8.164253E-7 1.600000E+0 1.059638E-6 1.194987E-6 9.120253E-7 1.700000E+0 1.155779E-6 1.291375E-6 1.007849E-6 1.800000E+0 1.252058E-6 1.387885E-6 1.103863E-6 1.900000E+0 1.348456E-6 1.484503E-6 1.200041E-6 2.000000E+0 1.444956E-6 1.581223E-6 1.296361E-6 2.100000E+0 1.541545E-6 1.678202E-6 1.392808E-6 2.200000E+0 1.638217E-6 1.777156E-6 1.489368E-6 2.300000E+0 1.734996E-6 1.876979E-6 1.586030E-6 2.400000E+0 1.832436E-6 1.976870E-6 1.682790E-6 2.500000E+0 1.932459E-6 2.076781E-6 1.779656E-6 2.600000E+0 2.033390E-6 2.176688E-6 1.876725E-6 2.700000E+0 2.134394E-6 2.276575E-6 1.974501E-6 2.800000E+0 2.235404E-6 2.376429E-6 2.075647E-6 2.900000E+0 2.336391E-6 2.476236E-6 2.177830E-6 3.000000E+0 2.437335E-6 2.575986E-6 2.280082E-6 3.100000E+0 2.538218E-6 2.675668E-6 2.382336E-6 3.200000E+0 2.639025E-6 2.775270E-6 2.484564E-6 3.300000E+0 2.739739E-6 2.874783E-6 2.586746E-6 3.400000E+0 2.840347E-6 2.974194E-6 2.688864E-6 3.500000E+0 2.940832E-6 3.073494E-6 2.790900E-6 3.600000E+0 3.041177E-6 3.172663E-6 2.892835E-6 3.700000E+0 3.141366E-6 3.271736E-6 2.994651E-6 3.800000E+0 3.241379E-6 3.370822E-6 3.096326E-6 3.900000E+0 3.341198E-6 3.469935E-6 3.197838E-6 4.000000E+0 3.440798E-6 3.569073E-6 3.299159E-6 4.100000E+0 3.540154E-6 3.668236E-6 3.400259E-6 4.200000E+0 3.639446E-6 3.767422E-6 3.501104E-6 4.300000E+0 3.738756E-6 3.866630E-6 3.601652E-6 4.400000E+0 3.838083E-6 3.965858E-6 3.701854E-6 4.500000E+0 3.937428E-6 4.065107E-6 3.801632E-6 4.600000E+0 4.036789E-6 4.164376E-6 3.901123E-6 4.700000E+0 4.136165E-6 4.263663E-6 4.000617E-6 4.800000E+0 4.235557E-6 4.362968E-6 4.100123E-6 4.900000E+0 4.334963E-6 4.462290E-6 4.199642E-6 5.000000E+0 4.434382E-6 4.561629E-6 4.299171E-6 | [POWER Clamp] 0.0 4.434382E-6 4.065107E-6 4.796969E-6 -10.000000E-2 4.533814E-6 4.164376E-6 4.896556E-6 -2.000000E-1 4.633259E-6 4.263663E-6 4.996152E-6 -3.000000E-1 4.732715E-6 4.362968E-6 5.095755E-6 -4.000000E-1 4.832183E-6 4.462290E-6 5.195366E-6 -5.000000E-1 4.931662E-6 4.561629E-6 5.294984E-6 -6.000000E-1 5.031152E-6 4.660984E-6 5.394610E-6 -7.000000E-1 5.130652E-6 4.760355E-6 5.494242E-6 -8.000000E-1 5.230161E-6 4.859742E-6 5.593880E-6 -9.000000E-1 5.329680E-6 4.959143E-6 5.693526E-6 -1.000000E+0 5.429209E-6 5.058559E-6 5.793177E-6 -1.100000E+0 5.528746E-6 5.157990E-6 5.892834E-6 -1.200000E+0 5.628292E-6 5.257435E-6 5.992497E-6 -1.300000E+0 5.727846E-6 5.356894E-6 6.092166E-6 -1.400000E+0 5.827408E-6 5.456366E-6 6.191840E-6 -1.500000E+0 5.926979E-6 5.555852E-6 6.291519E-6 -1.600000E+0 6.026556E-6 5.655352E-6 6.391203E-6 -1.700000E+0 6.126141E-6 5.754865E-6 6.490892E-6 -1.800000E+0 6.225734E-6 5.854391E-6 6.590586E-6 -1.900000E+0 6.325333E-6 5.953930E-6 6.690284E-6 -2.000000E+0 6.424939E-6 6.053482E-6 6.789987E-6 -2.100000E+0 6.524552E-6 6.153047E-6 6.889694E-6 -2.200000E+0 6.624171E-6 6.252625E-6 6.989406E-6 -2.300000E+0 6.723796E-6 6.352216E-6 7.089121E-6 -2.400000E+0 6.823428E-6 6.451820E-6 7.188841E-6 -2.500000E+0 6.923066E-6 6.551437E-6 7.288564E-6 -2.600000E+0 7.022709E-6 6.651067E-6 7.388291E-6 -2.700000E+0 7.122359E-6 6.750710E-6 7.488022E-6 -2.800000E+0 7.222014E-6 6.850366E-6 7.587756E-6 -2.900000E+0 7.321675E-6 6.950036E-6 7.687494E-6 -3.000000E+0 7.421341E-6 7.049719E-6 7.787235E-6 -3.100000E+0 7.521012E-6 7.149415E-6 7.886980E-6 -3.200000E+0 7.620689E-6 7.249125E-6 7.986728E-6 -3.300000E+0 7.720371E-6 7.348849E-6 8.086479E-6 -3.400000E+0 7.820058E-6 7.448586E-6 8.186233E-6 -3.500000E+0 7.919750E-6 7.548338E-6 8.285990E-6 -3.600000E+0 8.019447E-6 7.648103E-6 8.385750E-6 -3.700000E+0 8.119149E-6 7.747883E-6 8.485512E-6 -3.800000E+0 8.218855E-6 7.847678E-6 8.585278E-6 -3.900000E+0 8.318567E-6 7.947487E-6 8.685046E-6 -4.000000E+0 8.418283E-6 8.047311E-6 8.784817E-6 -4.100000E+0 8.518003E-6 8.147150E-6 8.884591E-6 -4.200000E+0 8.617728E-6 8.247004E-6 8.984367E-6 -4.300000E+0 8.717458E-6 8.346874E-6 9.084146E-6 -4.400000E+0 8.817192E-6 8.446760E-6 9.183927E-6 -4.500000E+0 8.916931E-6 8.546662E-6 9.283711E-6 -4.600000E+0 9.016674E-6 8.646580E-6 9.383496E-6 -4.700000E+0 9.116422E-6 8.746514E-6 9.483285E-6 -4.800000E+0 9.216174E-6 8.846465E-6 9.583075E-6 -4.900000E+0 9.315930E-6 8.946434E-6 9.682868E-6 -5.000000E+0 9.415690E-6 9.046419E-6 9.782663E-6 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 5.0 4.5 5.5 | [Pullup] -5.000000E+0 3.506596E-1 2.910439E-1 4.136809E-1 -4.800000E+0 3.533513E-1 2.900920E-1 4.303314E-1 -4.700000E+0 3.564280E-1 2.894116E-1 4.423265E-1 -4.500000E+0 3.719418E-1 2.876118E-1 4.874542E-1 -4.400000E+0 3.925900E-1 2.875499E-1 5.486817E-1 -4.200000E+0 4.356622E-1 3.086898E-1 5.667324E-1 -4.100000E+0 4.325359E-1 3.300996E-1 5.586859E-1 -3.900000E+0 4.191650E-1 3.302302E-1 5.396744E-1 -3.800000E+0 4.113359E-1 3.248908E-1 5.293385E-1 -3.600000E+0 3.943743E-1 3.120882E-1 5.074433E-1 -3.500000E+0 3.853648E-1 3.050216E-1 4.959586E-1 -3.300000E+0 3.664375E-1 2.899213E-1 4.720070E-1 -3.200000E+0 3.565455E-1 2.819566E-1 4.595417E-1 -3.000000E+0 3.358754E-1 2.652884E-1 4.335225E-1 -2.900000E+0 3.251084E-1 2.565907E-1 4.202194E-1 -2.700000E+0 3.033518E-1 2.385600E-1 3.933084E-1 -2.600000E+0 2.924011E-1 2.294685E-1 3.797032E-1 -2.400000E+0 2.703679E-1 2.112796E-1 3.521998E-1 -2.300000E+0 2.592902E-1 2.021880E-1 3.383051E-1 -2.100000E+0 2.370254E-1 1.840230E-1 3.102396E-1 -2.000000E+0 2.258439E-1 1.749548E-1 2.960741E-1 -1.800000E+0 2.033981E-1 1.568606E-1 2.674940E-1 -1.700000E+0 1.921405E-1 1.478403E-1 2.530879E-1 -1.500000E+0 1.695744E-1 1.298684E-1 2.240717E-1 -1.400000E+0 1.582744E-1 1.209235E-1 2.094764E-1 -1.200000E+0 1.356649E-1 1.031331E-1 1.801609E-1 -1.100000E+0 1.243674E-1 9.429578E-2 1.654675E-1 -9.000000E-1 1.018264E-1 7.676311E-2 1.361094E-1 -8.000000E-1 9.059696E-2 6.808115E-2 1.214182E-1 -6.000000E-1 6.799940E-2 5.082460E-2 9.162777E-2 -5.000000E-1 5.660475E-2 4.219589E-2 7.656836E-2 -3.000000E-1 3.383760E-2 2.501009E-2 4.616710E-2 -2.000000E-1 2.249897E-2 1.654763E-2 3.084263E-2 0.0 4.434510E-6 4.064335E-6 4.797536E-6 2.000000E-1 -2.181373E-2 -1.579433E-2 -3.033231E-2 3.000000E-1 -3.233876E-2 -2.336129E-2 -4.504819E-2 5.000000E-1 -5.261100E-2 -3.782563E-2 -7.355642E-2 6.000000E-1 -6.235434E-2 -4.472096E-2 -8.734158E-2 8.000000E-1 -8.104592E-2 -5.783286E-2 -1.139563E-1 9.000000E-1 -8.999037E-2 -6.404741E-2 -1.267788E-1 1.100000E+0 -1.070673E-1 -7.578878E-2 -1.514373E-1 1.200000E+0 -1.151961E-1 -8.131363E-2 -1.632666E-1 1.400000E+0 -1.306255E-1 -9.166685E-2 -1.859091E-1 1.500000E+0 -1.379226E-1 -9.649333E-2 -1.967160E-1 1.700000E+0 -1.516730E-1 -1.054415E-1 -2.172863E-1 1.800000E+0 -1.581230E-1 -1.095614E-1 -2.270438E-1 2.000000E+0 -1.701648E-1 -1.170888E-1 -2.454900E-1 2.100000E+0 -1.757535E-1 -1.204949E-1 -2.541734E-1 2.300000E+0 -1.860596E-1 -1.265886E-1 -2.704488E-1 2.400000E+0 -1.907745E-1 -1.292757E-1 -2.780364E-1 2.600000E+0 -1.993226E-1 -1.339312E-1 -2.921012E-1 2.700000E+0 -2.031546E-1 -1.359021E-1 -2.985751E-1 2.900000E+0 -2.099346E-1 -1.391479E-1 -3.103994E-1 3.000000E+0 -2.128855E-1 -1.404394E-1 -3.157486E-1 3.200000E+0 -2.179306E-1 -1.424469E-1 -3.253247E-1 3.300000E+0 -2.200452E-1 -1.432208E-1 -3.295581E-1 3.500000E+0 -2.235607E-1 -1.444784E-1 -3.369575E-1 3.600000E+0 -2.250270E-1 -1.450173E-1 -3.401571E-1 3.800000E+0 -2.275608E-1 -1.459975E-1 -3.456867E-1 3.900000E+0 -2.286882E-1 -1.464556E-1 -3.480790E-1 4.100000E+0 -2.307573E-1 -1.473277E-1 -3.522651E-1 4.200000E+0 -2.317198E-1 -1.477459E-1 -3.541079E-1 4.400000E+0 -2.335301E-1 -1.485528E-1 -3.573912E-1 4.500000E+0 -2.343851E-1 -1.489431E-1 -3.588623E-1 4.700000E+0 -2.360079E-1 -1.497000E-1 -3.615240E-1 4.800000E+0 -2.367796E-1 -1.500717E-1 -3.627342E-1 5.000000E+0 -2.382516E-1 -1.512735E-1 -3.649524E-1 5.200000E+0 -2.396371E-1 -1.603366E-1 -3.669424E-1 5.300000E+0 -2.403013E-1 -1.790391E-1 -3.678646E-1 5.500000E+0 -2.418279E-1 -2.390868E-1 -3.695840E-1 5.600000E+0 -2.438709E-1 -2.730915E-1 -3.703881E-1 5.800000E+0 -2.571581E-1 -3.440740E-1 -3.718999E-1 5.900000E+0 -2.794314E-1 -3.804350E-1 -3.726185E-1 6.100000E+0 -3.453968E-1 -4.541959E-1 -3.754080E-1 6.200000E+0 -3.817217E-1 -4.914536E-1 -3.801143E-1 6.400000E+0 -4.567463E-1 -5.665109E-1 -3.972228E-1 6.500000E+0 -4.949335E-1 -6.042569E-1 -4.211238E-1 6.700000E+0 -5.720808E-1 -6.800902E-1 -4.920087E-1 6.800000E+0 -6.109241E-1 -7.181510E-1 -5.304439E-1 7.000000E+0 -6.889754E-1 -7.945106E-1 -6.092007E-1 7.100000E+0 -7.281393E-1 -8.327937E-1 -6.490845E-1 7.300000E+0 -8.066673E-1 -9.095353E-1 -7.293885E-1 7.400000E+0 -8.460095E-1 -9.479833E-1 -7.697148E-1 7.600000E+0 -9.248090E-1 -1.025013E+0 -8.505792E-1 7.700000E+0 -9.642537E-1 -1.063586E+0 -8.910829E-1 7.900000E+0 -1.043207E+0 -1.140836E+0 -9.721753E-1 8.000000E+0 -1.082708E+0 -1.179507E+0 -1.012748E+0 8.200000E+0 -1.161739E+0 -1.256927E+0 -1.093914E+0 8.300000E+0 -1.201264E+0 -1.295672E+0 -1.134499E+0 8.500000E+0 -1.280321E+0 -1.373223E+0 -1.215655E+0 8.600000E+0 -1.319848E+0 -1.412024E+0 -1.256221E+0 8.800000E+0 -1.398891E+0 -1.489673E+0 -1.337314E+0 8.900000E+0 -1.438403E+0 -1.528516E+0 -1.377838E+0 9.100000E+0 -1.517402E+0 -1.606235E+0 -1.458834E+0 9.200000E+0 -1.556886E+0 -1.645109E+0 -1.499303E+0 9.400000E+0 -1.635818E+0 -1.722876E+0 -1.580177E+0 9.500000E+0 -1.675264E+0 -1.761768E+0 -1.620581E+0 9.700000E+0 -1.754110E+0 -1.839563E+0 -1.701316E+0 9.800000E+0 -1.793509E+0 -1.878465E+0 -1.741647E+0 1.000000E+1 -1.872254E+0 -1.956272E+0 -1.822230E+0 | [Pulldown] -5.000000E+0 -1.564972E+0 -1.564693E+0 -1.595466E+0 -4.800000E+0 -1.485827E+0 -1.486024E+0 -1.505866E+0 -4.700000E+0 -1.446205E+0 -1.446512E+0 -1.448777E+0 -4.500000E+0 -1.365651E+0 -1.366825E+0 -1.324514E+0 -4.400000E+0 -1.323430E+0 -1.326498E+0 -1.269494E+0 -4.200000E+0 -1.221883E+0 -1.244252E+0 -1.175698E+0 -4.100000E+0 -1.161272E+0 -1.201658E+0 -1.132399E+0 -3.900000E+0 -1.049367E+0 -1.106949E+0 -1.048444E+0 -3.800000E+0 -1.003460E+0 -1.048068E+0 -1.007271E+0 -3.600000E+0 -9.212103E-1 -9.380274E-1 -9.261194E-1 -3.500000E+0 -8.821813E-1 -8.943942E-1 -8.861114E-1 -3.300000E+0 -8.066567E-1 -8.174698E-1 -8.073293E-1 -3.200000E+0 -7.699478E-1 -7.811103E-1 -7.686491E-1 -3.000000E+0 -6.984601E-1 -7.108456E-1 -6.930919E-1 -2.900000E+0 -6.637128E-1 -6.766978E-1 -6.564642E-1 -2.700000E+0 -5.956259E-1 -6.098636E-1 -5.855033E-1 -2.600000E+0 -5.619965E-1 -5.768406E-1 -5.505543E-1 -2.400000E+0 -4.954989E-1 -5.114116E-1 -4.818721E-1 -2.300000E+0 -4.626406E-1 -4.789391E-1 -4.480163E-1 -2.100000E+0 -3.976977E-1 -4.143908E-1 -3.829120E-1 -2.000000E+0 -3.655462E-1 -3.823614E-1 -3.509305E-1 -1.800000E+0 -3.021197E-1 -3.189982E-1 -2.874703E-1 -1.700000E+0 -2.710879E-1 -2.877911E-1 -2.568651E-1 -1.500000E+0 -2.115332E-1 -2.268449E-1 -2.035671E-1 -1.400000E+0 -1.837015E-1 -1.973513E-1 -1.858352E-1 -1.200000E+0 -1.383486E-1 -1.415491E-1 -1.581666E-1 -1.100000E+0 -1.243486E-1 -1.170802E-1 -1.447017E-1 -9.000000E-1 -1.009168E-1 -8.510414E-2 -1.184395E-1 -8.000000E-1 -8.967534E-2 -7.487723E-2 -1.055541E-1 -6.000000E-1 -6.751878E-2 -5.590846E-2 -7.967441E-2 -5.000000E-1 -5.640423E-2 -4.660500E-2 -6.661071E-2 -3.000000E-1 -3.399976E-2 -2.797818E-2 -4.022136E-2 -2.000000E-1 -2.271410E-2 -1.864764E-2 -2.689780E-2 0.0 -8.585621E-11 -1.758552E-10 -9.176116E-11 2.000000E-1 2.228932E-2 1.805816E-2 2.663676E-2 3.000000E-1 3.303889E-2 2.666201E-2 3.962051E-2 5.000000E-1 5.370103E-2 4.298819E-2 6.486300E-2 6.000000E-1 6.359493E-2 5.069897E-2 7.709832E-2 8.000000E-1 8.246240E-2 6.518969E-2 1.007358E-1 9.000000E-1 9.141796E-2 7.196031E-2 1.121125E-1 1.100000E+0 1.083291E-1 8.453103E-2 1.339151E-1 1.200000E+0 1.162677E-1 9.032421E-2 1.443134E-1 1.400000E+0 1.310690E-1 1.009101E-1 1.640312E-1 1.500000E+0 1.379149E-1 1.056964E-1 1.733195E-1 1.700000E+0 1.504504E-1 1.142374E-1 1.906677E-1 1.800000E+0 1.561173E-1 1.179815E-1 1.986864E-1 2.000000E+0 1.661735E-1 1.243795E-1 2.132813E-1 2.100000E+0 1.705207E-1 1.270155E-1 2.197871E-1 2.300000E+0 1.777311E-1 1.311506E-1 2.309829E-1 2.400000E+0 1.805624E-1 1.326849E-1 2.355709E-1 2.600000E+0 1.847659E-1 1.349000E-1 2.426057E-1 2.700000E+0 1.862564E-1 1.356876E-1 2.451301E-1 2.900000E+0 1.883892E-1 1.368504E-1 2.486762E-1 3.000000E+0 1.891602E-1 1.372894E-1 2.499135E-1 3.200000E+0 1.903346E-1 1.379862E-1 2.517286E-1 3.300000E+0 1.907946E-1 1.382701E-1 2.524136E-1 3.500000E+0 1.915497E-1 1.387507E-1 2.535049E-1 3.600000E+0 1.918673E-1 1.389583E-1 2.539519E-1 3.800000E+0 1.924193E-1 1.393267E-1 2.547134E-1 3.900000E+0 1.926635E-1 1.394926E-1 2.550447E-1 4.100000E+0 1.931055E-1 1.397969E-1 2.556362E-1 4.200000E+0 1.933081E-1 1.399380E-1 2.559042E-1 4.400000E+0 1.936858E-1 1.402043E-1 2.563993E-1 4.500000E+0 1.938643E-1 1.403317E-1 2.566307E-1 4.700000E+0 1.942085E-1 1.405817E-1 2.570721E-1 4.800000E+0 1.943784E-1 1.407081E-1 2.572869E-1 5.000000E+0 1.947282E-1 1.409987E-1 2.577200E-1 5.200000E+0 1.951192E-1 1.414531E-1 2.581896E-1 5.300000E+0 1.953448E-1 1.418154E-1 2.584545E-1 5.500000E+0 1.958970E-1 1.435549E-1 2.590914E-1 5.600000E+0 1.962599E-1 1.449405E-1 2.594877E-1 5.800000E+0 1.973569E-1 1.484759E-1 2.605111E-1 5.900000E+0 1.983023E-1 1.505621E-1 2.611739E-1 6.100000E+0 2.021856E-1 1.552726E-1 2.629034E-1 6.200000E+0 2.049544E-1 1.578731E-1 2.640203E-1 6.400000E+0 2.117800E-1 1.635306E-1 2.671119E-1 6.500000E+0 2.157532E-1 1.665813E-1 2.697647E-1 6.700000E+0 2.246854E-1 1.731201E-1 2.787391E-1 6.800000E+0 2.296085E-1 1.766068E-1 2.845463E-1 7.000000E+0 2.403029E-1 1.840077E-1 2.981303E-1 7.100000E+0 2.460523E-1 1.879157E-1 3.057434E-1 7.300000E+0 2.583005E-1 1.961183E-1 3.223327E-1 7.400000E+0 2.647741E-1 2.003942E-1 3.312260E-1 7.600000E+0 2.783426E-1 2.092139E-1 3.500370E-1 7.700000E+0 2.853983E-1 2.136940E-1 3.598924E-1 7.900000E+0 2.999248E-1 2.224120E-1 3.803485E-1 8.000000E+0 3.073279E-1 2.261904E-1 3.908853E-1 8.200000E+0 3.221699E-1 2.228997E-1 4.123991E-1 8.300000E+0 3.294433E-1 2.191142E-1 4.232937E-1 8.500000E+0 3.425311E-1 2.275012E-1 4.450941E-1 8.600000E+0 3.456964E-1 2.332344E-1 4.558481E-1 8.800000E+0 3.301530E-1 2.458289E-1 4.763285E-1 8.900000E+0 3.354529E-1 2.525322E-1 4.851591E-1 9.100000E+0 3.499834E-1 2.665943E-1 4.675410E-1 9.200000E+0 3.582637E-1 2.739148E-1 4.542708E-1 9.400000E+0 3.757730E-1 2.890592E-1 4.693254E-1 9.500000E+0 3.848636E-1 2.968571E-1 4.786649E-1 9.700000E+0 4.035518E-1 3.128446E-1 4.986927E-1 9.800000E+0 4.131078E-1 3.210121E-1 5.091302E-1 1.000000E+1 4.325632E-1 3.376418E-1 5.305555E-1 | [Ramp] dV/dt_r 2.504E+0/8.583E-10 2.099E+0/1.181E-9 2.899E+0/5.348E-10 dV/dt_f 2.520E+0/9.022E-10 2.164E+0/1.371E-9 2.870E+0/6.044E-10 | [Falling Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 4.999966E+0 4.499960E+0 5.499973E+0 2.020202E-10 4.999623E+0 4.499854E+0 5.499545E+0 4.040404E-10 4.998965E+0 4.498868E+0 5.499299E+0 6.060606E-10 4.997844E+0 4.497073E+0 5.499468E+0 8.080808E-10 5.009798E+0 4.494855E+0 5.510271E+0 1.010101E-9 4.960120E+0 4.515494E+0 5.266859E+0 1.212121E-9 4.764651E+0 4.465799E+0 4.617895E+0 1.414141E-9 4.509124E+0 4.344786E+0 3.425999E+0 1.616162E-9 3.870657E+0 4.230642E+0 2.601130E+0 1.818182E-9 3.171805E+0 4.029658E+0 1.945547E+0 2.020202E-9 2.472548E+0 3.731752E+0 1.492738E+0 2.222222E-9 1.972947E+0 3.278608E+0 1.192669E+0 2.424242E-9 1.652395E+0 2.830629E+0 1.061019E+0 2.626263E-9 1.383955E+0 2.441439E+0 9.752020E-1 2.828283E-9 1.253902E+0 2.064801E+0 9.332947E-1 3.030303E-9 1.148076E+0 1.774926E+0 9.017977E-1 3.232323E-9 1.074591E+0 1.600800E+0 8.777431E-1 3.434343E-9 1.037670E+0 1.435268E+0 8.554680E-1 3.636364E-9 1.002311E+0 1.338241E+0 8.428907E-1 3.838384E-9 9.776332E-1 1.253994E+0 8.307993E-1 4.040404E-9 9.545957E-1 1.193879E+0 8.207361E-1 4.242424E-9 9.369369E-1 1.160071E+0 8.118482E-1 4.444444E-9 9.242557E-1 1.127354E+0 8.037512E-1 4.646465E-9 9.119323E-1 1.101297E+0 7.988309E-1 4.848485E-9 9.014926E-1 1.076300E+0 7.940519E-1 5.050505E-9 8.913002E-1 1.057135E+0 7.894493E-1 5.252525E-9 8.835004E-1 1.043173E+0 7.849287E-1 5.454545E-9 8.775102E-1 1.029472E+0 7.809442E-1 5.656566E-9 8.716032E-1 1.017064E+0 7.786291E-1 5.858586E-9 8.660495E-1 1.004825E+0 7.763779E-1 6.060606E-9 8.605342E-1 9.954052E-1 7.738212E-1 6.262626E-9 8.564148E-1 9.880406E-1 7.711533E-1 6.464646E-9 8.531534E-1 9.807447E-1 7.689178E-1 6.666667E-9 8.498862E-1 9.737320E-1 7.677606E-1 6.868687E-9 8.465987E-1 9.667485E-1 7.666370E-1 7.070707E-9 8.433096E-1 9.614122E-1 7.650463E-1 7.272727E-9 8.409427E-1 9.570497E-1 7.633263E-1 7.474747E-9 8.390314E-1 9.527003E-1 7.619843E-1 7.676768E-9 8.370814E-1 9.483969E-1 7.614136E-1 7.878788E-9 8.350144E-1 9.440970E-1 7.608613E-1 8.080808E-9 8.329404E-1 9.408519E-1 7.597891E-1 8.282828E-9 8.315171E-1 9.381068E-1 7.586129E-1 8.484848E-9 8.303476E-1 9.353553E-1 7.577800E-1 8.686869E-9 8.291286E-1 9.325841E-1 7.575293E-1 8.888889E-9 8.277795E-1 9.298119E-1 7.572874E-1 9.090909E-9 8.264259E-1 9.277560E-1 7.565165E-1 9.292929E-9 8.255486E-1 9.259671E-1 7.556756E-1 9.494949E-9 8.248141E-1 9.241639E-1 7.551528E-1 9.696970E-9 8.240289E-1 9.223216E-1 7.550832E-1 9.898990E-9 8.231262E-1 9.204786E-1 7.550161E-1 1.010101E-8 8.222239E-1 9.191444E-1 7.544298E-1 1.030303E-8 8.216750E-1 9.179550E-1 7.538064E-1 1.050505E-8 8.212060E-1 9.167463E-1 7.534833E-1 1.070707E-8 8.206879E-1 9.154933E-1 7.535155E-1 1.090909E-8 8.200764E-1 9.142518E-1 7.535276E-1 1.111111E-8 8.194755E-1 9.133637E-1 7.530791E-1 1.131313E-8 8.191215E-1 9.125650E-1 7.526020E-1 1.151515E-8 8.188184E-1 9.117419E-1 7.524116E-1 1.171717E-8 8.184699E-1 9.108741E-1 7.524987E-1 1.191919E-8 8.180518E-1 9.100240E-1 7.525474E-1 1.212121E-8 8.176483E-1 9.094290E-1 7.521953E-1 1.232323E-8 8.174197E-1 9.088920E-1 7.518201E-1 1.252525E-8 8.172235E-1 9.083248E-1 7.517188E-1 1.272727E-8 8.169862E-1 9.077132E-1 7.518345E-1 1.292929E-8 8.166976E-1 9.071222E-1 7.518970E-1 1.313131E-8 8.164245E-1 9.067249E-1 7.516130E-1 1.333333E-8 8.162759E-1 9.063664E-1 7.513106E-1 1.353535E-8 8.161479E-1 9.059715E-1 7.512702E-1 1.373737E-8 8.159848E-1 9.055329E-1 7.513986E-1 1.393939E-8 8.157859E-1 9.051167E-1 7.514626E-1 1.414141E-8 8.156017E-1 9.048556E-1 7.512273E-1 1.434343E-8 8.155050E-1 9.046214E-1 7.509778E-1 1.454545E-8 8.154208E-1 9.043424E-1 7.509792E-1 1.474747E-8 8.153075E-1 9.040192E-1 7.511109E-1 1.494949E-8 8.151696E-1 9.037202E-1 7.511695E-1 1.515152E-8 8.150450E-1 9.035534E-1 7.509706E-1 1.535354E-8 8.149824E-1 9.034058E-1 7.507611E-1 1.555556E-8 8.149273E-1 9.032060E-1 7.507917E-1 1.575758E-8 8.148482E-1 9.029642E-1 7.509213E-1 1.595960E-8 8.147528E-1 9.027480E-1 7.509710E-1 1.616162E-8 8.146685E-1 9.026467E-1 7.507992E-1 1.636364E-8 8.146274E-1 9.025588E-1 7.506197E-1 1.656566E-8 8.145904E-1 9.024117E-1 7.506709E-1 1.676768E-8 8.145347E-1 9.022257E-1 7.507956E-1 1.696970E-8 8.144687E-1 9.020669E-1 7.508355E-1 1.717172E-8 8.144119E-1 9.020119E-1 7.506843E-1 1.737374E-8 8.143853E-1 9.019662E-1 7.505279E-1 1.757576E-8 8.143609E-1 9.018541E-1 7.505936E-1 1.777778E-8 8.143216E-1 9.017068E-1 7.507121E-1 1.797980E-8 8.142757E-1 9.015887E-1 7.507420E-1 1.818182E-8 8.142372E-1 9.015671E-1 7.506072E-1 1.838384E-8 8.142195E-1 9.015513E-1 7.504692E-1 1.858586E-8 8.142028E-1 9.014615E-1 7.505452E-1 1.878788E-8 8.141754E-1 9.013406E-1 7.506566E-1 1.898990E-8 8.141443E-1 9.012514E-1 7.506767E-1 1.919192E-8 8.141186E-1 9.012542E-1 7.505552E-1 1.939394E-8 8.141063E-1 9.012599E-1 7.504323E-1 1.959596E-8 8.140942E-1 9.011841E-1 7.505154E-1 1.979798E-8 8.140741E-1 9.010817E-1 7.506193E-1 2.000000E-8 8.140517E-1 9.011436E-1 7.504357E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 4.173249E+0 3.500420E+0 4.831315E+0 2.020202E-10 4.172820E+0 3.500060E+0 4.830886E+0 4.040404E-10 4.172717E+0 3.499602E+0 4.830940E+0 6.060606E-10 4.172654E+0 3.499604E+0 4.831536E+0 8.080808E-10 4.176340E+0 3.501522E+0 4.826484E+0 1.010101E-9 4.018587E+0 3.515319E+0 4.021719E+0 1.212121E-9 3.044465E+0 3.328683E+0 1.127846E+0 1.414141E-9 1.397436E+0 2.740189E+0 9.577276E-2 1.616162E-9 3.443660E-1 1.743339E+0 2.252288E-2 1.818182E-9 5.838860E-2 9.761316E-1 1.475760E-2 2.020202E-9 2.190198E-2 3.623990E-1 9.936527E-3 2.222222E-9 1.581712E-2 1.586023E-1 8.404071E-3 2.424242E-9 1.242903E-2 5.058514E-2 7.378066E-3 2.626263E-9 8.938313E-3 2.710978E-2 6.367449E-3 2.828283E-9 7.156098E-3 1.477303E-2 5.718201E-3 3.030303E-9 6.288262E-3 1.260981E-2 5.217476E-3 3.232323E-9 5.437809E-3 1.045109E-2 4.749859E-3 3.434343E-9 4.895340E-3 8.349395E-3 4.371058E-3 3.636364E-9 4.462052E-3 6.264515E-3 3.995324E-3 3.838384E-9 4.062247E-3 4.951866E-3 3.673663E-3 4.040404E-9 3.735681E-3 4.966064E-3 3.370445E-3 4.242424E-9 3.413937E-3 4.911358E-3 3.088202E-3 4.444444E-9 3.159580E-3 4.179222E-3 2.850215E-3 4.646465E-9 2.924853E-3 3.280386E-3 2.614360E-3 4.848485E-9 2.701045E-3 2.832966E-3 2.409063E-3 5.050505E-9 2.496333E-3 3.014356E-3 2.212211E-3 5.252525E-9 2.294999E-3 3.126786E-3 2.030858E-3 5.454545E-9 2.133087E-3 2.681255E-3 1.875720E-3 5.656566E-9 1.980333E-3 2.124616E-3 1.722171E-3 5.858586E-9 1.833883E-3 1.902927E-3 1.588030E-3 6.060606E-9 1.696366E-3 2.062162E-3 1.458084E-3 6.262626E-9 1.561665E-3 2.160399E-3 1.339821E-3 6.464646E-9 1.455441E-3 1.836999E-3 1.237592E-3 6.666667E-9 1.354257E-3 1.448710E-3 1.136529E-3 6.868687E-9 1.256276E-3 1.327473E-3 1.047968E-3 7.070707E-9 1.161997E-3 1.454837E-3 9.614107E-4 7.272727E-9 1.070103E-3 1.529313E-3 8.840764E-4 7.474747E-9 9.996460E-4 1.283232E-3 8.170782E-4 7.676768E-9 9.318724E-4 1.001796E-3 7.508678E-4 7.878788E-9 8.653462E-4 9.386456E-4 6.922501E-4 8.080808E-9 8.000005E-4 1.041588E-3 6.344520E-4 8.282828E-9 7.366630E-4 1.098473E-3 5.838323E-4 8.484848E-9 6.896606E-4 9.058508E-4 5.397981E-4 8.686869E-9 6.439071E-4 6.962072E-4 4.962755E-4 8.888889E-9 5.981930E-4 6.685023E-4 4.572550E-4 9.090909E-9 5.525094E-4 7.533101E-4 4.185003E-4 9.292929E-9 5.086239E-4 7.977574E-4 3.854747E-4 9.494949E-9 4.781649E-4 6.438929E-4 3.567439E-4 9.696970E-9 4.481164E-4 4.845542E-4 3.282947E-4 9.898990E-9 4.165410E-4 4.796380E-4 3.021374E-4 1.010101E-8 3.840046E-4 5.515086E-4 2.760191E-4 1.030303E-8 3.532840E-4 5.856060E-4 2.546697E-4 1.050505E-8 3.338342E-4 4.616494E-4 2.362434E-4 1.070707E-8 3.143419E-4 3.400305E-4 2.178367E-4 1.090909E-8 2.917112E-4 3.471609E-4 1.995439E-4 1.111111E-8 2.674051E-4 4.090610E-4 1.813367E-4 1.131313E-8 2.453577E-4 4.319725E-4 1.675920E-4 1.151515E-8 2.330181E-4 3.333537E-4 1.561990E-4 1.171717E-8 2.205710E-4 2.393934E-4 1.445553E-4 1.191919E-8 2.047251E-4 2.532211E-4 1.318866E-4 1.212121E-8 1.873222E-4 3.071044E-4 1.193467E-4 1.232323E-8 1.721287E-4 3.214091E-4 1.104768E-4 1.252525E-8 1.639793E-4 2.401616E-4 1.032515E-4 1.272727E-8 1.556692E-4 1.653281E-4 9.575138E-5 1.292929E-8 1.440426E-4 1.857972E-4 8.741135E-5 1.313131E-8 1.311299E-4 2.367566E-4 7.919425E-5 1.333333E-8 1.204799E-4 2.464233E-4 7.344697E-5 1.353535E-8 1.154034E-4 1.769574E-4 6.862675E-5 1.373737E-8 1.101263E-4 1.151311E-4 6.348848E-5 1.393939E-8 1.017221E-4 1.377529E-4 5.759577E-5 1.414141E-8 9.230990E-5 1.831946E-4 5.184809E-5 1.434343E-8 8.493350E-5 1.877319E-4 4.838970E-5 1.454545E-8 8.153108E-5 1.290623E-4 4.563664E-5 1.474747E-8 7.793932E-5 7.886626E-5 4.243677E-5 1.494949E-8 7.194250E-5 1.038189E-4 3.839436E-5 1.515152E-8 6.531722E-5 1.454834E-4 3.447445E-5 1.535354E-8 6.052653E-5 1.461170E-4 3.216746E-5 1.555556E-8 5.862045E-5 9.513807E-5 3.025680E-5 1.575758E-8 5.647113E-5 5.321049E-5 2.783827E-5 1.595960E-8 5.168882E-5 7.871580E-5 2.464686E-5 1.616162E-8 4.636881E-5 1.161101E-4 2.165088E-5 1.636364E-8 4.284284E-5 1.135714E-4 2.088432E-5 1.656566E-8 4.161181E-5 6.994783E-5 2.053625E-5 1.676768E-8 4.018033E-5 3.560091E-5 1.918910E-5 1.696970E-8 3.684303E-5 6.113391E-5 1.660367E-5 1.717172E-8 3.321851E-5 9.456501E-5 1.422936E-5 1.737374E-8 3.109442E-5 8.917722E-5 1.399683E-5 1.757576E-8 3.053982E-5 5.110424E-5 1.405053E-5 1.777778E-8 2.975929E-5 2.250641E-5 1.299200E-5 1.797980E-8 2.705103E-5 4.808971E-5 1.080576E-5 1.818182E-8 2.414911E-5 7.849886E-5 8.870401E-6 1.838384E-8 2.260122E-5 7.122646E-5 9.241458E-6 1.858586E-8 2.221257E-5 3.807995E-5 9.804169E-6 1.878788E-8 2.161651E-5 1.433607E-5 9.076200E-6 1.898990E-8 1.940649E-5 3.902444E-5 7.277380E-6 1.919192E-8 1.711064E-5 6.602470E-5 5.742168E-6 1.939394E-8 1.605779E-5 5.690141E-5 6.434697E-6 1.959596E-8 1.587320E-5 2.771242E-5 7.206891E-6 1.979798E-8 1.549949E-5 1.296578E-5 6.143616E-6 2.000000E-8 1.376679E-5 6.610659E-5 3.838971E-6 | [Rising Waveform] R_fixture=50 V_fixture=5.0 V_fixture_min=4.5 V_fixture_max=5.5 0.0 8.138578E-1 9.004611E-1 7.504786E-1 2.020202E-10 8.138474E-1 9.004803E-1 7.505884E-1 4.040404E-10 8.158207E-1 9.016098E-1 7.525347E-1 6.060606E-10 8.216687E-1 9.067775E-1 7.613834E-1 8.080808E-10 8.612103E-1 9.172059E-1 8.889321E-1 1.010101E-9 1.227430E+0 9.652454E-1 3.975386E+0 1.212121E-9 4.186821E+0 1.416315E+0 5.357874E+0 1.414141E-9 4.830259E+0 3.501657E+0 5.450223E+0 1.616162E-9 4.927112E+0 4.256624E+0 5.466274E+0 1.818182E-9 4.954278E+0 4.392371E+0 5.473855E+0 2.020202E-9 4.963661E+0 4.433991E+0 5.478768E+0 2.222222E-9 4.971546E+0 4.449542E+0 5.483132E+0 2.424242E-9 4.976175E+0 4.461899E+0 5.485654E+0 2.626263E-9 4.979776E+0 4.467314E+0 5.488139E+0 2.828283E-9 4.982920E+0 4.472700E+0 5.489823E+0 3.030303E-9 4.985180E+0 4.476627E+0 5.491186E+0 3.232323E-9 4.987378E+0 4.479848E+0 5.492451E+0 3.434343E-9 4.988873E+0 4.482772E+0 5.493461E+0 3.636364E-9 4.990177E+0 4.484617E+0 5.494453E+0 3.838384E-9 4.991363E+0 4.486454E+0 5.495126E+0 4.040404E-9 4.992366E+0 4.487968E+0 5.495694E+0 4.242424E-9 4.993336E+0 4.489356E+0 5.496235E+0 4.444444E-9 4.994010E+0 4.490605E+0 5.496721E+0 4.646465E-9 4.994617E+0 4.491472E+0 5.497195E+0 4.848485E-9 4.995185E+0 4.492336E+0 5.497495E+0 5.050505E-9 4.995703E+0 4.493086E+0 5.497748E+0 5.252525E-9 4.996199E+0 4.493800E+0 5.498002E+0 5.454545E-9 4.996534E+0 4.494433E+0 5.498257E+0 5.656566E-9 4.996840E+0 4.494891E+0 5.498502E+0 5.858586E-9 4.997137E+0 4.495346E+0 5.498638E+0 6.060606E-9 4.997424E+0 4.495754E+0 5.498752E+0 6.262626E-9 4.997696E+0 4.496150E+0 5.498879E+0 6.464646E-9 4.997871E+0 4.496494E+0 5.499022E+0 6.666667E-9 4.998032E+0 4.496749E+0 5.499158E+0 6.868687E-9 4.998197E+0 4.497004E+0 5.499219E+0 7.070707E-9 4.998365E+0 4.497238E+0 5.499268E+0 7.272727E-9 4.998521E+0 4.497468E+0 5.499335E+0 7.474747E-9 4.998617E+0 4.497664E+0 5.499422E+0 7.676768E-9 4.998706E+0 4.497813E+0 5.499503E+0 7.878788E-9 4.998802E+0 4.497961E+0 5.499527E+0 8.080808E-9 4.998903E+0 4.498101E+0 5.499545E+0 8.282828E-9 4.998997E+0 4.498241E+0 5.499584E+0 8.484848E-9 4.999051E+0 4.498358E+0 5.499641E+0 8.686869E-9 4.999103E+0 4.498450E+0 5.499692E+0 8.888889E-9 4.999163E+0 4.498542E+0 5.499699E+0 9.090909E-9 4.999228E+0 4.498627E+0 5.499703E+0 9.292929E-9 4.999286E+0 4.498711E+0 5.499728E+0 9.494949E-9 4.999318E+0 4.498783E+0 5.499767E+0 9.696970E-9 4.999349E+0 4.498844E+0 5.499801E+0 9.898990E-9 4.999390E+0 4.498905E+0 5.499799E+0 1.010101E-8 4.999434E+0 4.498959E+0 5.499796E+0 1.030303E-8 4.999473E+0 4.499012E+0 5.499813E+0 1.050505E-8 4.999491E+0 4.499059E+0 5.499842E+0 1.070707E-8 4.999510E+0 4.499099E+0 5.499866E+0 1.090909E-8 4.999538E+0 4.499139E+0 5.499858E+0 1.111111E-8 4.999570E+0 4.499176E+0 5.499851E+0 1.131313E-8 4.999597E+0 4.499212E+0 5.499865E+0 1.151515E-8 4.999607E+0 4.499245E+0 5.499890E+0 1.171717E-8 4.999618E+0 4.499275E+0 5.499907E+0 1.191919E-8 4.999640E+0 4.499305E+0 5.499897E+0 1.212121E-8 4.999665E+0 4.499328E+0 5.499888E+0 1.232323E-8 4.999684E+0 4.499351E+0 5.499899E+0 1.252525E-8 4.999690E+0 4.499375E+0 5.499919E+0 1.272727E-8 4.999697E+0 4.499400E+0 5.499931E+0 1.292929E-8 4.999713E+0 4.499423E+0 5.499920E+0 1.313131E-8 4.999733E+0 4.499440E+0 5.499911E+0 1.333333E-8 4.999746E+0 4.499457E+0 5.499922E+0 1.353535E-8 4.999750E+0 4.499474E+0 5.499940E+0 1.373737E-8 4.999754E+0 4.499492E+0 5.499949E+0 1.393939E-8 4.999768E+0 4.499509E+0 5.499936E+0 1.414141E-8 4.999784E+0 4.499523E+0 5.499924E+0 1.434343E-8 4.999794E+0 4.499537E+0 5.499935E+0 1.454545E-8 4.999796E+0 4.499551E+0 5.499953E+0 1.474747E-8 4.999798E+0 4.499564E+0 5.499959E+0 1.494949E-8 4.999810E+0 4.499577E+0 5.499946E+0 1.515152E-8 4.999823E+0 4.499587E+0 5.499935E+0 1.535354E-8 4.999830E+0 4.499597E+0 5.499946E+0 1.555556E-8 4.999830E+0 4.499611E+0 5.499961E+0 1.575758E-8 4.999832E+0 4.499627E+0 5.499966E+0 1.595960E-8 4.999841E+0 4.499639E+0 5.499954E+0 1.616162E-8 4.999851E+0 4.499643E+0 5.499943E+0 1.636364E-8 4.999857E+0 4.499648E+0 5.499955E+0 1.656566E-8 4.999857E+0 4.499660E+0 5.499972E+0 1.676768E-8 4.999859E+0 4.499673E+0 5.499973E+0 1.696970E-8 4.999866E+0 4.499683E+0 5.499956E+0 1.717172E-8 4.999875E+0 4.499686E+0 5.499942E+0 1.737374E-8 4.999879E+0 4.499690E+0 5.499957E+0 1.757576E-8 4.999878E+0 4.499701E+0 5.499976E+0 1.777778E-8 4.999879E+0 4.499714E+0 5.499976E+0 1.797980E-8 4.999887E+0 4.499722E+0 5.499957E+0 1.818182E-8 4.999894E+0 4.499722E+0 5.499942E+0 1.838384E-8 4.999897E+0 4.499724E+0 5.499959E+0 1.858586E-8 4.999897E+0 4.499735E+0 5.499979E+0 1.878788E-8 4.999897E+0 4.499747E+0 5.499977E+0 1.898990E-8 4.999903E+0 4.499754E+0 5.499958E+0 1.919192E-8 4.999908E+0 4.499755E+0 5.499943E+0 1.939394E-8 4.999910E+0 4.499756E+0 5.499962E+0 1.959596E-8 4.999910E+0 4.499766E+0 5.499983E+0 1.979798E-8 4.999911E+0 4.499776E+0 5.499974E+0 2.000000E-8 4.999918E+0 4.499771E+0 5.499945E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 2.020202E-10 -3.059275E-5 1.345382E-6 9.042897E-5 4.040404E-10 1.882142E-3 1.017662E-3 2.036493E-3 6.060606E-10 9.278601E-3 6.348049E-3 1.509740E-2 8.080808E-10 3.539481E-2 1.567167E-2 9.768789E-2 1.010101E-9 1.056030E-1 2.010162E-2 1.223352E+0 1.212121E-9 9.436619E-1 3.620287E-2 2.664195E+0 1.414141E-9 1.743886E+0 4.029543E-1 3.541811E+0 1.616162E-9 2.361626E+0 9.111048E-1 4.156395E+0 1.818182E-9 2.859079E+0 1.325635E+0 4.484762E+0 2.020202E-9 3.280214E+0 1.725568E+0 4.591465E+0 2.222222E-9 3.666996E+0 2.096543E+0 4.647621E+0 2.424242E-9 3.795184E+0 2.398535E+0 4.689134E+0 2.626263E-9 3.869762E+0 2.686187E+0 4.722884E+0 2.828283E-9 3.933710E+0 2.907593E+0 4.742486E+0 3.030303E-9 3.969143E+0 3.024289E+0 4.761360E+0 3.232323E-9 4.001955E+0 3.135387E+0 4.772272E+0 3.434343E-9 4.027739E+0 3.193299E+0 4.781164E+0 3.636364E-9 4.048015E+0 3.231463E+0 4.789090E+0 3.838384E-9 4.066975E+0 3.266376E+0 4.795593E+0 4.040404E-9 4.079033E+0 3.298657E+0 4.801780E+0 4.242424E-9 4.090525E+0 3.320411E+0 4.805355E+0 4.444444E-9 4.100259E+0 3.342165E+0 4.808366E+0 4.646465E-9 4.108871E+0 3.358846E+0 4.811343E+0 4.848485E-9 4.116829E+0 3.373603E+0 4.814279E+0 5.050505E-9 4.122174E+0 3.387236E+0 4.817013E+0 5.252525E-9 4.127333E+0 3.397496E+0 4.818405E+0 5.454545E-9 4.131952E+0 3.407756E+0 4.819559E+0 5.656566E-9 4.136293E+0 3.415915E+0 4.820916E+0 5.858586E-9 4.140242E+0 3.423465E+0 4.822472E+0 6.060606E-9 4.142941E+0 3.430412E+0 4.823874E+0 6.262626E-9 4.145567E+0 3.435952E+0 4.824427E+0 6.464646E-9 4.148041E+0 3.441492E+0 4.824860E+0 6.666667E-9 4.150453E+0 3.445970E+0 4.825560E+0 6.868687E-9 4.152605E+0 3.450223E+0 4.826473E+0 7.070707E-9 4.154079E+0 3.454117E+0 4.827262E+0 7.272727E-9 4.155522E+0 3.457344E+0 4.827452E+0 7.474747E-9 4.156957E+0 3.460571E+0 4.827580E+0 7.676768E-9 4.158391E+0 3.463208E+0 4.827981E+0 7.878788E-9 4.159642E+0 3.465760E+0 4.828561E+0 8.080808E-9 4.160497E+0 3.468086E+0 4.829035E+0 8.282828E-9 4.161338E+0 3.470075E+0 4.829061E+0 8.484848E-9 4.162226E+0 3.472063E+0 4.829057E+0 8.686869E-9 4.163124E+0 3.473703E+0 4.829312E+0 8.888889E-9 4.163891E+0 3.475315E+0 4.829703E+0 9.090909E-9 4.164413E+0 3.476780E+0 4.830003E+0 9.292929E-9 4.164930E+0 3.478066E+0 4.829956E+0 9.494949E-9 4.165508E+0 3.479352E+0 4.829897E+0 9.696970E-9 4.166097E+0 3.480424E+0 4.830076E+0 9.898990E-9 4.166587E+0 3.481490E+0 4.830354E+0 1.010101E-8 4.166923E+0 3.482459E+0 4.830550E+0 1.030303E-8 4.167259E+0 3.483329E+0 4.830472E+0 1.050505E-8 4.167653E+0 3.484196E+0 4.830398E+0 1.070707E-8 4.168054E+0 3.484934E+0 4.830530E+0 1.090909E-8 4.168378E+0 3.485671E+0 4.830735E+0 1.111111E-8 4.168604E+0 3.486341E+0 4.830860E+0 1.131313E-8 4.168833E+0 3.486956E+0 4.830780E+0 1.151515E-8 4.169110E+0 3.487565E+0 4.830708E+0 1.171717E-8 4.169393E+0 3.488097E+0 4.830809E+0 1.191919E-8 4.169615E+0 3.488629E+0 4.830965E+0 1.212121E-8 4.169774E+0 3.489113E+0 4.831044E+0 1.232323E-8 4.169937E+0 3.489565E+0 4.830968E+0 1.252525E-8 4.170138E+0 3.490011E+0 4.830904E+0 1.272727E-8 4.170343E+0 3.490409E+0 4.830984E+0 1.292929E-8 4.170499E+0 3.490808E+0 4.831105E+0 1.313131E-8 4.170613E+0 3.491171E+0 4.831154E+0 1.333333E-8 4.170732E+0 3.491516E+0 4.831086E+0 1.353535E-8 4.170881E+0 3.491854E+0 4.831031E+0 1.373737E-8 4.171032E+0 3.492162E+0 4.831097E+0 1.393939E-8 4.171145E+0 3.492470E+0 4.831192E+0 1.414141E-8 4.171229E+0 3.492753E+0 4.831221E+0 1.434343E-8 4.171318E+0 3.493024E+0 4.831161E+0 1.454545E-8 4.171431E+0 3.493289E+0 4.831114E+0 1.474747E-8 4.171546E+0 3.493533E+0 4.831171E+0 1.494949E-8 4.171627E+0 3.493778E+0 4.831248E+0 1.515152E-8 4.171689E+0 3.494003E+0 4.831262E+0 1.535354E-8 4.171757E+0 3.494220E+0 4.831209E+0 1.555556E-8 4.171845E+0 3.494433E+0 4.831170E+0 1.575758E-8 4.171935E+0 3.494632E+0 4.831218E+0 1.595960E-8 4.171993E+0 3.494831E+0 4.831281E+0 1.616162E-8 4.172037E+0 3.495011E+0 4.831286E+0 1.636364E-8 4.172088E+0 3.495187E+0 4.831239E+0 1.656566E-8 4.172161E+0 3.495360E+0 4.831207E+0 1.676768E-8 4.172235E+0 3.495526E+0 4.831250E+0 1.696970E-8 4.172277E+0 3.495693E+0 4.831303E+0 1.717172E-8 4.172307E+0 3.495839E+0 4.831301E+0 1.737374E-8 4.172345E+0 3.495981E+0 4.831260E+0 1.757576E-8 4.172402E+0 3.496123E+0 4.831234E+0 1.777778E-8 4.172460E+0 3.496265E+0 4.831272E+0 1.797980E-8 4.172491E+0 3.496407E+0 4.831316E+0 1.818182E-8 4.172514E+0 3.496527E+0 4.831309E+0 1.838384E-8 4.172544E+0 3.496644E+0 4.831273E+0 1.858586E-8 4.172589E+0 3.496763E+0 4.831252E+0 1.878788E-8 4.172634E+0 3.496885E+0 4.831289E+0 1.898990E-8 4.172656E+0 3.497007E+0 4.831328E+0 1.919192E-8 4.172673E+0 3.497104E+0 4.831317E+0 1.939394E-8 4.172698E+0 3.497199E+0 4.831281E+0 1.959596E-8 4.172736E+0 3.497299E+0 4.831263E+0 1.979798E-8 4.172774E+0 3.497405E+0 4.831305E+0 2.000000E-8 4.172769E+0 3.497510E+0 4.831348E+0 | |[End data_o | |====================================================================== [End]