|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ00M5 | TinyLogic(tm) UHS 2-input NAND gate | SOT23-5 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz00m5_300.ibs | [File Rev] 1.0 | [Date] Oct 17, 2005 1:19:25 PM | [Source] SPICE to IBIS translation | [Notes] Covers Vcc range of 3.0 to 3.6 Volts | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Cont: Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2005 Fairchild Semiconductor Corp. | [Component] nc7sz00 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 0.05 0.05 0.05 L_pkg 0.76n 0.7n 0.83n C_pkg 0.185p 0.105p 0.27p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a SZxx_Input 50m 0.80n 0.27p 2 b SZxx_Input 50m 0.86n 0.105p 3 gnd GND 50m 0.80n 0.27p 4 Y SZxx_Output 50m 0.80n 0.27p 5 vcc POWER 50m 0.80n 0.27p | [Model] SZxx_Input Model_type Input Vinh=2.52 Vinl=0.90 C_comp 1.5p 1.5p 1.5p [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -1.550505E+0 -1.542985E+0 -1.560598E+0 -3.200000E+0 -1.483720E+0 -1.478233E+0 -1.491581E+0 -3.100000E+0 -1.416934E+0 -1.413482E+0 -1.422564E+0 -3.000000E+0 -1.350149E+0 -1.348731E+0 -1.353547E+0 -2.900000E+0 -1.283364E+0 -1.283979E+0 -1.284531E+0 -2.800000E+0 -1.216578E+0 -1.219228E+0 -1.215515E+0 -2.700000E+0 -1.149811E+0 -1.154494E+0 -1.146516E+0 -2.600000E+0 -1.083110E+0 -1.089830E+0 -1.077574E+0 -2.500000E+0 -1.016484E+0 -1.025247E+0 -1.008699E+0 -2.400000E+0 -9.499429E-1 -9.607564E-1 -9.398998E-1 -2.300000E+0 -8.834994E-1 -8.963692E-1 -8.711875E-1 -2.200000E+0 -8.171681E-1 -8.321008E-1 -8.025762E-1 -2.100000E+0 -7.509674E-1 -7.679695E-1 -7.340836E-1 -2.000000E+0 -6.849205E-1 -7.039980E-1 -6.657323E-1 -1.900000E+0 -6.190575E-1 -6.402155E-1 -5.975521E-1 -1.800000E+0 -5.534179E-1 -5.766593E-1 -5.295831E-1 -1.700000E+0 -4.880551E-1 -5.133790E-1 -4.618811E-1 -1.600000E+0 -4.230443E-1 -4.504425E-1 -3.945273E-1 -1.500000E+0 -3.584950E-1 -3.879454E-1 -3.276456E-1 -1.400000E+0 -2.945781E-1 -3.260280E-1 -2.614424E-1 -1.300000E+0 -2.315683E-1 -2.649085E-1 -1.962778E-1 -1.200000E+0 -1.699708E-1 -2.049501E-1 -1.329055E-1 -1.100000E+0 -1.108287E-1 -1.468166E-1 -7.324484E-2 -1.000000E+0 -5.677262E-2 -9.189063E-2 -2.416303E-2 -9.000000E-1 -1.604618E-2 -4.358414E-2 -5.362438E-3 -8.000000E-1 -2.295305E-3 -1.087839E-2 -3.341665E-3 -7.000000E-1 -8.282180E-4 -1.205059E-3 -2.018699E-3 -6.000000E-1 -3.563403E-4 -1.851319E-4 -6.523762E-4 -5.000000E-1 -8.319481E-5 -4.939669E-5 -8.318562E-5 -4.000000E-1 -8.491506E-6 -9.915057E-6 -5.195764E-6 -3.000000E-1 -5.176340E-7 -1.035695E-6 -1.489004E-7 -2.000000E-1 -2.065296E-8 -7.058301E-8 -2.336991E-9 -1.000000E-1 -5.978925E-10 -3.632604E-9 -2.787512E-11 4.440892E-16 1.003905E-24 3.730805E-20 1.543643E-26 1.000000E-1 1.690628E-11 1.639039E-10 2.819717E-12 2.000000E-1 2.052886E-11 1.774990E-10 5.437040E-12 3.000000E-1 2.364120E-11 1.846839E-10 8.047118E-12 4.000000E-1 2.665812E-11 1.908012E-10 1.065614E-11 5.000000E-1 2.964118E-11 1.965452E-10 1.326450E-11 6.000000E-1 3.260858E-11 2.021112E-10 1.587241E-11 7.000000E-1 3.556822E-11 2.075800E-10 1.848077E-11 8.000000E-1 3.852429E-11 2.129907E-10 2.108869E-11 9.000000E-1 4.147771E-11 2.183658E-10 2.369704E-11 1.000000E+0 4.443068E-11 2.237195E-10 2.630518E-11 1.100000E+0 4.738343E-11 2.290608E-10 2.891376E-11 1.200000E+0 5.033751E-11 2.343961E-10 3.152190E-11 1.300000E+0 5.329293E-11 2.397296E-10 3.413092E-11 1.400000E+0 5.624878E-11 2.450640E-10 3.673817E-11 1.500000E+0 5.920775E-11 2.504028E-10 3.934719E-11 1.600000E+0 6.216849E-11 2.557461E-10 4.195577E-11 1.700000E+0 6.512968E-11 2.610978E-10 4.456435E-11 1.800000E+0 6.809486E-11 2.664584E-10 4.717382E-11 1.900000E+0 7.106227E-11 2.718283E-10 4.978151E-11 2.000000E+0 7.403056E-11 2.772089E-10 5.239098E-11 2.100000E+0 7.700152E-11 2.826006E-10 5.499956E-11 2.200000E+0 7.997603E-11 2.880061E-10 5.760992E-11 2.300000E+0 8.295320E-11 2.934248E-10 6.021850E-11 2.400000E+0 8.593304E-11 2.988614E-10 6.282796E-11 2.500000E+0 8.891732E-11 3.043175E-10 6.543832E-11 2.600000E+0 9.190337E-11 3.097940E-10 6.804779E-11 2.700000E+0 9.489476E-11 3.152980E-10 7.065726E-11 2.800000E+0 9.788792E-11 3.208314E-10 7.326761E-11 2.900000E+0 1.008882E-10 3.264011E-10 7.587619E-11 3.000000E+0 1.038947E-10 3.320126E-10 7.848744E-11 3.100000E+0 1.069091E-10 3.376774E-10 8.109780E-11 3.200000E+0 1.099307E-10 3.434000E-10 8.370726E-11 3.300000E+0 1.129594E-10 3.491936E-10 8.631762E-11 | [POWER Clamp] 0.0 1.129594E-10 3.320126E-10 9.415224E-11 -1.000000E-1 1.160023E-10 3.376774E-10 9.676704E-11 -2.000000E-1 1.190532E-10 3.434000E-10 9.938006E-11 -3.000000E-1 1.221174E-10 3.491936E-10 1.019895E-10 -4.000000E-1 1.251976E-10 3.550671E-10 1.046043E-10 -5.000000E-1 1.282956E-10 3.610374E-10 1.072156E-10 -6.000000E-1 1.314149E-10 3.671143E-10 1.098321E-10 -7.000000E-1 1.345502E-10 3.733147E-10 1.124487E-10 -8.000000E-1 1.377138E-10 3.796581E-10 1.150653E-10 -9.000000E-1 1.409042E-10 3.861613E-10 1.176801E-10 -1.000000E+0 1.441194E-10 3.928413E-10 1.203002E-10 -1.100000E+0 1.473701E-10 3.997229E-10 1.229150E-10 -1.200000E+0 1.506564E-10 4.068248E-10 1.255405E-10 -1.300000E+0 1.539799E-10 4.141718E-10 1.281553E-10 -1.400000E+0 1.573497E-10 4.217888E-10 1.307789E-10 -1.500000E+0 1.607621E-10 4.296972E-10 1.334026E-10 -1.600000E+0 1.642242E-10 4.379288E-10 1.360263E-10 -1.700000E+0 1.677378E-10 4.465104E-10 1.386518E-10 -1.800000E+0 1.713083E-10 4.554685E-10 1.412825E-10 -1.900000E+0 1.749427E-10 4.648282E-10 1.439115E-10 -2.000000E+0 1.786375E-10 4.746266E-10 1.465459E-10 -2.100000E+0 1.824070E-10 4.848939E-10 1.491767E-10 -2.200000E+0 1.862457E-10 4.956639E-10 1.518128E-10 -2.300000E+0 1.901679E-10 5.069616E-10 1.544507E-10 -2.400000E+0 1.941700E-10 5.188223E-10 1.570886E-10 -2.500000E+0 1.982592E-10 5.312835E-10 1.597371E-10 -2.600000E+0 2.024425E-10 5.443788E-10 1.623786E-10 -2.700000E+0 2.067200E-10 5.581437E-10 1.650271E-10 -2.800000E+0 2.111040E-10 5.726122E-10 1.676792E-10 -2.900000E+0 2.155929E-10 5.878214E-10 1.703313E-10 -3.000000E+0 2.201919E-10 6.038032E-10 1.729923E-10 -3.100000E+0 2.249170E-10 6.206058E-10 1.756497E-10 -3.200000E+0 2.297611E-10 6.382592E-10 1.783160E-10 -3.300000E+0 2.347331E-10 6.568044E-10 1.809859E-10 | |[End SZxx_Input | |====================================================================== | [Model] SZxx_Output Model_type Output Polarity Inverting Vref=0 Cref=50p C_comp 15.5p 15.5p 15.5p [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 3.800087E-1 2.783727E-1 5.243113E-1 -3.200000E+0 3.714541E-1 2.719834E-1 5.139151E-1 -3.100000E+0 3.628777E-1 2.640135E-1 5.037180E-1 -3.000000E+0 3.530110E-1 2.561102E-1 4.917670E-1 -2.900000E+0 3.445684E-1 2.497385E-1 4.810458E-1 -2.800000E+0 3.351439E-1 2.420023E-1 4.711835E-1 -2.700000E+0 3.291800E-1 2.353349E-1 4.596115E-1 -2.600000E+0 3.214052E-1 2.288755E-1 4.466333E-1 -2.500000E+0 3.122544E-1 2.222773E-1 4.324585E-1 -2.400000E+0 3.020140E-1 2.152415E-1 4.172082E-1 -2.300000E+0 2.908843E-1 2.081527E-1 4.008971E-1 -2.200000E+0 2.790085E-1 2.002528E-1 3.835583E-1 -2.100000E+0 2.664869E-1 1.917063E-1 3.655484E-1 -2.000000E+0 2.533984E-1 1.826307E-1 3.472462E-1 -1.900000E+0 2.398622E-1 1.731136E-1 3.287828E-1 -1.800000E+0 2.260700E-1 1.632360E-1 3.101875E-1 -1.700000E+0 2.121746E-1 1.531086E-1 2.914664E-1 -1.600000E+0 1.982373E-1 1.428693E-1 2.726227E-1 -1.500000E+0 1.842790E-1 1.326194E-1 2.536619E-1 -1.400000E+0 1.703102E-1 1.224040E-1 2.345934E-1 -1.300000E+0 1.563408E-1 1.122402E-1 2.154408E-1 -1.200000E+0 1.423849E-1 1.021375E-1 1.962658E-1 -1.100000E+0 1.284675E-1 9.210616E-2 1.772341E-1 -1.000000E+0 1.146384E-1 8.216084E-2 1.589183E-1 -9.000000E-1 1.010264E-1 7.232640E-2 1.426344E-1 -8.000000E-1 8.801216E-2 6.265205E-2 1.271311E-1 -7.000000E-1 7.626459E-2 5.326501E-2 1.115231E-1 -6.000000E-1 6.511987E-2 4.448175E-2 9.578815E-2 -5.000000E-1 5.404297E-2 3.651715E-2 7.994392E-2 -4.000000E-1 4.301438E-2 2.888482E-2 6.401180E-2 -3.000000E-1 3.206007E-2 2.139728E-2 4.801728E-2 -2.000000E-1 2.121245E-2 1.406465E-2 3.199094E-2 -1.000000E-1 1.051020E-2 6.919017E-3 1.596993E-2 0.0 4.149973E-10 8.343542E-10 2.981296E-10 10.000000E-2 -1.014723E-2 -6.609097E-3 -1.555429E-2 2.000000E-1 -1.979470E-2 -1.285431E-2 -3.036117E-2 3.000000E-1 -2.893972E-2 -1.873400E-2 -4.441670E-2 4.000000E-1 -3.757991E-2 -2.424670E-2 -5.771776E-2 5.000000E-1 -4.571325E-2 -2.939112E-2 -7.026207E-2 6.000000E-1 -5.333807E-2 -3.416617E-2 -8.204816E-2 7.000000E-1 -6.045313E-2 -3.857107E-2 -9.307531E-2 8.000000E-1 -6.705768E-2 -4.260538E-2 -1.033435E-1 9.000000E-1 -7.315157E-2 -4.626918E-2 -1.128532E-1 1.000000E+0 -7.873545E-2 -4.956340E-2 -1.216050E-1 1.100000E+0 -8.381109E-2 -5.249029E-2 -1.295996E-1 1.200000E+0 -8.838198E-2 -5.505447E-2 -1.368366E-1 1.300000E+0 -9.245439E-2 -5.726465E-2 -1.433149E-1 1.400000E+0 -9.603925E-2 -5.913668E-2 -1.490335E-1 1.500000E+0 -9.915512E-2 -6.069738E-2 -1.539974E-1 1.600000E+0 -1.018318E-1 -6.198705E-2 -1.582291E-1 1.700000E+0 -1.041128E-1 -6.305611E-2 -1.617811E-1 1.800000E+0 -1.060524E-1 -6.395549E-2 -1.647366E-1 1.900000E+0 -1.077090E-1 -6.472757E-2 -1.671950E-1 2.000000E+0 -1.091361E-1 -6.540331E-2 -1.692540E-1 2.100000E+0 -1.103786E-1 -6.600418E-2 -1.709979E-1 2.200000E+0 -1.114720E-1 -6.654516E-2 -1.724941E-1 2.300000E+0 -1.124442E-1 -6.703700E-2 -1.737950E-1 2.400000E+0 -1.133165E-1 -6.748772E-2 -1.749408E-1 2.500000E+0 -1.141060E-1 -6.790349E-2 -1.759618E-1 2.600000E+0 -1.148258E-1 -6.828923E-2 -1.768815E-1 2.700000E+0 -1.154867E-1 -6.864887E-2 -1.777181E-1 2.800000E+0 -1.160972E-1 -6.898569E-2 -1.784858E-1 2.900000E+0 -1.166644E-1 -6.930240E-2 -1.791958E-1 3.000000E+0 -1.171940E-1 -6.960127E-2 -1.798570E-1 3.100000E+0 -1.176907E-1 -6.988426E-2 -1.804766E-1 3.200000E+0 -1.181587E-1 -7.015315E-2 -1.810607E-1 3.300000E+0 -1.186014E-1 -7.041100E-2 -1.816139E-1 3.400000E+0 -1.190215E-1 -7.067365E-2 -1.821403E-1 3.500000E+0 -1.194216E-1 -7.101815E-2 -1.826434E-1 3.600000E+0 -1.198047E-1 -7.175753E-2 -1.831259E-1 3.700000E+0 -1.201868E-1 -7.487479E-2 -1.835902E-1 3.800000E+0 -1.206924E-1 -9.669045E-2 -1.840386E-1 3.900000E+0 -1.217339E-1 -1.642514E-1 -1.844731E-1 4.000000E+0 -1.236735E-1 -2.618164E-1 -1.849049E-1 4.100000E+0 -1.282940E-1 -3.721821E-1 -1.854717E-1 4.200000E+0 -1.583940E-1 -4.888031E-1 -1.870197E-1 4.300000E+0 -2.412908E-1 -6.090016E-1 -1.904348E-1 4.400000E+0 -3.500319E-1 -7.314832E-1 -1.947763E-1 4.500000E+0 -4.687367E-1 -8.555371E-1 -2.012875E-1 4.600000E+0 -5.922809E-1 -9.807349E-1 -2.409739E-1 4.700000E+0 -7.186166E-1 -1.106800E+0 -3.396734E-1 4.800000E+0 -8.467480E-1 -1.233545E+0 -4.593539E-1 4.900000E+0 -9.761330E-1 -1.360836E+0 -5.864535E-1 5.000000E+0 -1.106433E+0 -1.488575E+0 -7.171425E-1 5.100000E+0 -1.237433E+0 -1.616689E+0 -8.499143E-1 5.200000E+0 -1.368984E+0 -1.745121E+0 -9.840495E-1 5.300000E+0 -1.500981E+0 -1.873827E+0 -1.119136E+0 5.400000E+0 -1.633347E+0 -2.002769E+0 -1.254927E+0 5.500000E+0 -1.766023E+0 -2.131921E+0 -1.391263E+0 5.600000E+0 -1.898965E+0 -2.261257E+0 -1.528033E+0 5.700000E+0 -2.032136E+0 -2.390759E+0 -1.665159E+0 5.800000E+0 -2.165509E+0 -2.520407E+0 -1.802583E+0 5.900000E+0 -2.299060E+0 -2.650118E+0 -1.940263E+0 6.000000E+0 -2.432773E+0 -2.779835E+0 -2.078171E+0 6.100000E+0 -2.566630E+0 -2.909558E+0 -2.216277E+0 6.200000E+0 -2.700569E+0 -3.039290E+0 -2.354561E+0 6.300000E+0 -2.834527E+0 -3.169030E+0 -2.493005E+0 6.400000E+0 -2.968502E+0 -3.298779E+0 -2.631596E+0 6.500000E+0 -3.102494E+0 -3.428538E+0 -2.770288E+0 6.600000E+0 -3.236505E+0 -3.558307E+0 -2.909028E+0 | [Pulldown] -3.300000E+0 -3.108463E+0 -3.094035E+0 -3.127679E+0 -3.200000E+0 -2.974887E+0 -2.964523E+0 -2.989647E+0 -3.100000E+0 -2.841312E+0 -2.835012E+0 -2.851614E+0 -3.000000E+0 -2.707736E+0 -2.705500E+0 -2.713581E+0 -2.900000E+0 -2.574164E+0 -2.575988E+0 -2.575571E+0 -2.800000E+0 -2.440645E+0 -2.446504E+0 -2.437618E+0 -2.700000E+0 -2.307213E+0 -2.317109E+0 -2.299748E+0 -2.600000E+0 -2.173926E+0 -2.187865E+0 -2.162010E+0 -2.500000E+0 -2.040804E+0 -2.058793E+0 -2.024422E+0 -2.400000E+0 -1.907869E+0 -1.929915E+0 -1.887009E+0 -2.300000E+0 -1.775149E+0 -1.801258E+0 -1.749797E+0 -2.200000E+0 -1.642678E+0 -1.672855E+0 -1.612823E+0 -2.100000E+0 -1.510501E+0 -1.544747E+0 -1.476132E+0 -2.000000E+0 -1.378673E+0 -1.416983E+0 -1.339785E+0 -1.900000E+0 -1.247267E+0 -1.289631E+0 -1.203862E+0 -1.800000E+0 -1.116381E+0 -1.162774E+0 -1.068480E+0 -1.700000E+0 -9.861515E-1 -1.036528E+0 -9.338048E-1 -1.600000E+0 -8.567770E-1 -9.110508E-1 -8.000987E-1 -1.500000E+0 -7.285578E-1 -7.865711E-1 -6.678077E-1 -1.400000E+0 -6.019932E-1 -6.634326E-1 -5.377423E-1 -1.300000E+0 -4.779455E-1 -5.421863E-1 -4.117281E-1 -1.200000E+0 -3.581928E-1 -4.237896E-1 -2.950071E-1 -1.100000E+0 -2.470396E-1 -3.100962E-1 -2.034325E-1 -1.000000E+0 -1.561602E-1 -2.052424E-1 -1.420996E-1 -9.000000E-1 -1.001164E-1 -1.194101E-1 -1.128679E-1 -8.000000E-1 -7.749442E-2 -6.883382E-2 -1.000884E-1 -7.000000E-1 -6.735674E-2 -5.109954E-2 -8.764682E-2 -6.000000E-1 -5.795524E-2 -4.322921E-2 -7.482914E-2 -5.000000E-1 -4.850186E-2 -3.616857E-2 -6.250307E-2 -4.000000E-1 -3.902973E-2 -2.905435E-2 -5.038930E-2 -3.000000E-1 -2.944257E-2 -2.185213E-2 -3.809618E-2 -2.000000E-1 -1.971827E-2 -1.458114E-2 -2.558303E-2 -1.000000E-1 -9.889602E-3 -7.280349E-3 -1.287388E-2 4.440892E-16 -1.518915E-10 -1.847903E-10 -1.944000E-10 1.000000E-1 9.636573E-3 7.015564E-3 1.266264E-2 2.000000E-1 1.873403E-2 1.355812E-2 2.475267E-2 3.000000E-1 2.728636E-2 1.962597E-2 3.625814E-2 4.000000E-1 3.528798E-2 2.521777E-2 4.716735E-2 5.000000E-1 4.273365E-2 3.033250E-2 5.746883E-2 6.000000E-1 4.961855E-2 3.496952E-2 6.715134E-2 7.000000E-1 5.593819E-2 3.912863E-2 7.620374E-2 8.000000E-1 6.168836E-2 4.281023E-2 8.461469E-2 9.000000E-1 6.686497E-2 4.601559E-2 9.237216E-2 1.000000E+0 7.146370E-2 4.874767E-2 9.946230E-2 1.100000E+0 7.547942E-2 5.101316E-2 1.058672E-1 1.200000E+0 7.890569E-2 5.282776E-2 1.115607E-1 1.300000E+0 8.173691E-2 5.422669E-2 1.165022E-1 1.400000E+0 8.398135E-2 5.527402E-2 1.206360E-1 1.500000E+0 8.568781E-2 5.605310E-2 1.239193E-1 1.600000E+0 8.695491E-2 5.664173E-2 1.263890E-1 1.700000E+0 8.789825E-2 5.709813E-2 1.281869E-1 1.800000E+0 8.861499E-2 5.746175E-2 1.294949E-1 1.900000E+0 8.917430E-2 5.775874E-2 1.304669E-1 2.000000E+0 8.962251E-2 5.800661E-2 1.312108E-1 2.100000E+0 8.999047E-2 5.821737E-2 1.317976E-1 2.200000E+0 9.029902E-2 5.839947E-2 1.322731E-1 2.300000E+0 9.056254E-2 5.855901E-2 1.326680E-1 2.400000E+0 9.079121E-2 5.870049E-2 1.330028E-1 2.500000E+0 9.099242E-2 5.882729E-2 1.332917E-1 2.600000E+0 9.117163E-2 5.894200E-2 1.335451E-1 2.700000E+0 9.133295E-2 5.904664E-2 1.337703E-1 2.800000E+0 9.147954E-2 5.914282E-2 1.339728E-1 2.900000E+0 9.161386E-2 5.923181E-2 1.341568E-1 3.000000E+0 9.173787E-2 5.931466E-2 1.343256E-1 3.100000E+0 9.185315E-2 5.939224E-2 1.344817E-1 3.200000E+0 9.196100E-2 5.946531E-2 1.346271E-1 3.300000E+0 9.206254E-2 5.953469E-2 1.347634E-1 3.400000E+0 9.215874E-2 5.960436E-2 1.348922E-1 3.500000E+0 9.225053E-2 5.974424E-2 1.350147E-1 3.600000E+0 9.233883E-2 6.054101E-2 1.351321E-1 3.700000E+0 9.242465E-2 6.239288E-2 1.352456E-1 3.800000E+0 9.251030E-2 6.473922E-2 1.353566E-1 3.900000E+0 9.263075E-2 6.730336E-2 1.354665E-1 4.000000E+0 9.341542E-2 6.998621E-2 1.355771E-1 4.100000E+0 9.617736E-2 7.274849E-2 1.356904E-1 4.200000E+0 9.991253E-2 7.557073E-2 1.358113E-1 4.300000E+0 1.039767E-1 7.844227E-2 1.359824E-1 4.400000E+0 1.081836E-1 8.135658E-2 1.367814E-1 4.500000E+0 1.124702E-1 8.430846E-2 1.409738E-1 4.600000E+0 1.168086E-1 8.728970E-2 1.471576E-1 4.700000E+0 1.211855E-1 9.028512E-2 1.537832E-1 4.800000E+0 1.255940E-1 9.327853E-2 1.605270E-1 4.900000E+0 1.300302E-1 9.626118E-2 1.673029E-1 5.000000E+0 1.344871E-1 9.922923E-2 1.740796E-1 5.100000E+0 1.389466E-1 1.021796E-1 1.808460E-1 5.200000E+0 1.433872E-1 1.051089E-1 1.876004E-1 5.300000E+0 1.478017E-1 1.080131E-1 1.943450E-1 5.400000E+0 1.521908E-1 1.108880E-1 2.010823E-1 5.500000E+0 1.565553E-1 1.137283E-1 2.078019E-1 5.600000E+0 1.608953E-1 1.165277E-1 2.144627E-1 5.700000E+0 1.652100E-1 1.192783E-1 2.210448E-1 5.800000E+0 1.694984E-1 1.219697E-1 2.275682E-1 5.900000E+0 1.737589E-1 1.245881E-1 2.340485E-1 6.000000E+0 1.779889E-1 1.271142E-1 2.404943E-1 6.100000E+0 1.821849E-1 1.295205E-1 2.469110E-1 6.200000E+0 1.863413E-1 1.317657E-1 2.533029E-1 6.300000E+0 1.904504E-1 1.337832E-1 2.596729E-1 6.400000E+0 1.945012E-1 1.354550E-1 2.660232E-1 6.500000E+0 1.984781E-1 1.375316E-1 2.723555E-1 6.600000E+0 2.023585E-1 1.392571E-1 2.786705E-1 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3 V_fixture_max=3.6 0.0 3.300000E+0 3.000000E+0 3.600000E+0 2.020202E-10 3.300435E+0 3.000347E+0 3.600525E+0 4.040404E-10 3.300479E+0 3.000384E+0 3.600568E+0 6.060606E-10 3.300427E+0 3.000347E+0 3.600485E+0 8.080808E-10 3.300390E+0 3.000338E+0 3.600370E+0 1.010101E-9 3.300302E+0 3.000308E+0 3.600153E+0 1.212121E-9 3.300165E+0 3.000249E+0 3.599863E+0 1.414141E-9 3.299998E+0 3.000165E+0 3.599546E+0 1.616162E-9 3.299823E+0 3.000069E+0 3.599243E+0 1.818182E-9 3.299643E+0 2.999960E+0 3.598534E+0 2.020202E-9 3.299233E+0 2.999837E+0 3.596200E+0 2.222222E-9 3.298272E+0 2.999667E+0 3.593189E+0 2.424242E-9 3.297400E+0 2.999292E+0 3.592867E+0 2.626263E-9 3.295976E+0 2.999036E+0 3.591565E+0 2.828283E-9 3.294194E+0 2.998828E+0 3.362764E+0 3.030303E-9 3.295828E+0 2.998410E+0 2.304914E+0 3.232323E-9 3.310491E+0 2.997473E+0 1.255447E+0 3.434343E-9 3.233781E+0 2.996313E+0 7.701279E-1 3.636364E-9 2.797569E+0 2.995130E+0 6.218779E-1 3.838384E-9 2.063053E+0 2.995849E+0 5.853545E-1 4.040404E-9 1.359727E+0 3.008211E+0 5.703169E-1 4.242424E-9 9.459404E-1 3.023333E+0 5.601720E-1 4.444444E-9 7.850141E-1 2.991275E+0 5.531087E-1 4.646465E-9 7.311894E-1 2.831582E+0 5.483497E-1 4.848485E-9 7.071734E-1 2.481619E+0 5.451513E-1 5.050505E-9 6.915800E-1 2.050644E+0 5.429862E-1 5.252525E-9 6.804226E-1 1.654400E+0 5.415088E-1 5.454545E-9 6.724536E-1 1.346939E+0 5.404940E-1 5.656566E-9 6.667760E-1 1.139262E+0 5.397935E-1 5.858586E-9 6.627154E-1 1.017210E+0 5.393081E-1 6.060606E-9 6.597900E-1 9.508057E-1 5.389707E-1 6.262626E-9 6.576690E-1 9.131692E-1 5.387355E-1 6.464646E-9 6.561236E-1 8.892925E-1 5.385711E-1 6.666667E-9 6.549939E-1 8.726042E-1 5.384559E-1 6.868687E-9 6.541658E-1 8.604529E-1 5.383750E-1 7.070707E-9 6.535577E-1 8.514159E-1 5.383178E-1 7.272727E-9 6.531104E-1 8.446147E-1 5.382774E-1 7.474747E-9 6.527810E-1 8.394562E-1 5.382485E-1 7.676768E-9 6.525380E-1 8.355195E-1 5.382278E-1 7.878788E-9 6.523587E-1 8.325002E-1 5.382129E-1 8.080808E-9 6.522261E-1 8.301752E-1 5.382019E-1 8.282828E-9 6.521279E-1 8.283793E-1 5.381938E-1 8.484848E-9 6.520551E-1 8.269888E-1 5.381877E-1 8.686869E-9 6.520010E-1 8.259102E-1 5.381830E-1 8.888889E-9 6.519608E-1 8.250722E-1 5.381794E-1 9.090909E-9 6.519307E-1 8.244204E-1 5.381765E-1 9.292929E-9 6.519081E-1 8.239130E-1 5.381741E-1 9.494949E-9 6.518911E-1 8.235177E-1 5.381722E-1 9.696970E-9 6.518782E-1 8.232095E-1 5.381705E-1 9.898990E-9 6.518684E-1 8.229690E-1 5.381691E-1 1.010101E-8 6.518608E-1 8.227814E-1 5.381679E-1 1.030303E-8 6.518549E-1 8.226351E-1 5.381669E-1 1.050505E-8 6.518503E-1 8.225206E-1 5.381659E-1 1.070707E-8 6.518466E-1 8.224310E-1 5.381651E-1 1.090909E-8 6.518435E-1 8.223608E-1 5.381643E-1 1.111111E-8 6.518411E-1 8.223058E-1 5.381636E-1 1.131313E-8 6.518390E-1 8.222626E-1 5.381630E-1 1.151515E-8 6.518372E-1 8.222286E-1 5.381624E-1 1.171717E-8 6.518357E-1 8.222019E-1 5.381618E-1 1.191919E-8 6.518343E-1 8.221808E-1 5.381614E-1 1.212121E-8 6.518331E-1 8.221641E-1 5.381609E-1 1.232323E-8 6.518320E-1 8.221509E-1 5.381605E-1 1.252525E-8 6.518310E-1 8.221403E-1 5.381601E-1 1.272727E-8 6.518301E-1 8.221319E-1 5.381598E-1 1.292929E-8 6.518293E-1 8.221252E-1 5.381595E-1 1.313131E-8 6.518285E-1 8.221197E-1 5.381592E-1 1.333333E-8 6.518277E-1 8.221153E-1 5.381589E-1 1.353535E-8 6.518270E-1 8.221116E-1 5.381586E-1 1.373737E-8 6.518264E-1 8.221086E-1 5.381584E-1 1.393939E-8 6.518257E-1 8.221061E-1 5.381582E-1 1.414141E-8 6.518251E-1 8.221040E-1 5.381580E-1 1.434343E-8 6.518246E-1 8.221022E-1 5.381578E-1 1.454545E-8 6.518240E-1 8.221006E-1 5.381576E-1 1.474747E-8 6.518235E-1 8.220993E-1 5.381575E-1 1.494949E-8 6.518230E-1 8.220981E-1 5.381574E-1 1.515152E-8 6.518226E-1 8.220970E-1 5.381572E-1 1.535354E-8 6.518221E-1 8.220960E-1 5.381571E-1 1.555556E-8 6.518217E-1 8.220952E-1 5.381570E-1 1.575758E-8 6.518213E-1 8.220943E-1 5.381569E-1 1.595960E-8 6.518209E-1 8.220936E-1 5.381568E-1 1.616162E-8 6.518205E-1 8.220929E-1 5.381567E-1 1.636364E-8 6.518202E-1 8.220922E-1 5.381566E-1 1.656566E-8 6.518198E-1 8.220916E-1 5.381565E-1 1.676768E-8 6.518195E-1 8.220910E-1 5.381565E-1 1.696970E-8 6.518192E-1 8.220904E-1 5.381564E-1 1.717172E-8 6.518189E-1 8.220898E-1 5.381564E-1 1.737374E-8 6.518186E-1 8.220893E-1 5.381563E-1 1.757576E-8 6.518183E-1 8.220888E-1 5.381563E-1 1.777778E-8 6.518181E-1 8.220883E-1 5.381562E-1 1.797980E-8 6.518178E-1 8.220878E-1 5.381562E-1 1.818182E-8 6.518176E-1 8.220874E-1 5.381561E-1 1.838384E-8 6.518174E-1 8.220869E-1 5.381561E-1 1.858586E-8 6.518172E-1 8.220865E-1 5.381561E-1 1.878788E-8 6.518170E-1 8.220861E-1 5.381560E-1 1.898990E-8 6.518168E-1 8.220857E-1 5.381560E-1 1.919192E-8 6.518166E-1 8.220852E-1 5.381560E-1 1.939394E-8 6.518164E-1 8.220849E-1 5.381560E-1 1.959596E-8 6.518162E-1 8.220845E-1 5.381559E-1 1.979798E-8 6.518161E-1 8.220841E-1 5.381559E-1 2.000000E-8 6.518159E-1 8.220837E-1 5.381559E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.692922E+0 2.175973E+0 3.157443E+0 2.020202E-10 2.693358E+0 2.176312E+0 3.157972E+0 4.040404E-10 2.693425E+0 2.176379E+0 3.158029E+0 6.060606E-10 2.693392E+0 2.176374E+0 3.157957E+0 8.080808E-10 2.693363E+0 2.176383E+0 3.157845E+0 1.010101E-9 2.693278E+0 2.176363E+0 3.157627E+0 1.212121E-9 2.693137E+0 2.176308E+0 3.157329E+0 1.414141E-9 2.692961E+0 2.176222E+0 3.157003E+0 1.616162E-9 2.692772E+0 2.176115E+0 3.156685E+0 1.818182E-9 2.692571E+0 2.175990E+0 3.155829E+0 2.020202E-9 2.692095E+0 2.175847E+0 3.153410E+0 2.222222E-9 2.691068E+0 2.175643E+0 3.150729E+0 2.424242E-9 2.690159E+0 2.175215E+0 3.143292E+0 2.626263E-9 2.689824E+0 2.174811E+0 2.983716E+0 2.828283E-9 2.690057E+0 2.174388E+0 1.945957E+0 3.030303E-9 2.680256E+0 2.174107E+0 3.482358E-1 3.232323E-9 2.570657E+0 2.174534E+0 5.807430E-2 3.434343E-9 1.942326E+0 2.176319E+0 8.413820E-3 3.636364E-9 8.399052E-1 2.179546E+0 2.420714E-3 3.838384E-9 1.761706E-1 2.176177E+0 2.270229E-3 4.040404E-9 1.041913E-2 2.140485E+0 1.981470E-3 4.242424E-9 -3.161079E-3 1.982165E+0 1.530437E-3 4.444444E-9 1.004167E-3 1.536843E+0 1.123070E-3 4.646465E-9 2.225051E-3 8.359692E-1 8.089308E-4 4.848485E-9 1.952980E-3 2.879829E-1 5.809531E-4 5.050505E-9 1.505962E-3 6.266067E-2 4.199926E-4 5.252525E-9 1.139067E-3 1.037009E-2 3.075280E-4 5.454545E-9 8.577464E-4 4.652179E-3 2.289326E-4 5.656566E-9 6.447089E-4 4.522254E-3 1.737046E-4 5.858586E-9 4.856245E-4 3.701320E-3 1.345813E-4 6.060606E-9 3.680925E-4 2.734708E-3 1.065908E-4 6.262626E-9 2.816859E-4 2.015988E-3 8.632979E-5 6.464646E-9 2.182320E-4 1.523190E-3 7.146060E-5 6.666667E-9 1.715855E-4 1.171378E-3 6.037101E-5 6.868687E-9 1.372000E-4 9.091240E-4 5.194537E-5 7.070707E-9 1.117403E-4 7.096068E-4 4.540986E-5 7.272727E-9 9.277646E-5 5.567096E-4 4.022684E-5 7.474747E-9 7.854532E-5 4.390727E-4 3.602214E-5 7.676768E-9 6.776884E-5 3.482668E-4 3.253472E-5 7.878788E-9 5.951978E-5 2.780046E-4 2.958187E-5 8.080808E-9 5.312418E-5 2.235559E-4 2.703505E-5 8.282828E-9 4.809142E-5 1.813164E-4 2.480327E-5 8.484848E-9 4.406397E-5 1.485141E-4 2.282155E-5 8.686869E-9 4.078109E-5 1.230062E-4 2.104299E-5 8.888889E-9 3.805253E-5 1.031342E-4 1.943326E-5 9.090909E-9 3.573940E-5 8.761549E-5 1.796680E-5 9.292929E-9 3.374021E-5 7.545910E-5 1.662423E-5 9.494949E-9 3.198075E-5 6.589998E-5 1.539052E-5 9.696970E-9 3.040668E-5 5.834793E-5 1.425374E-5 9.898990E-9 2.897810E-5 5.234773E-5 1.320417E-5 1.010101E-8 2.766616E-5 4.755289E-5 1.223410E-5 1.030303E-8 2.644894E-5 4.368956E-5 1.133657E-5 1.050505E-8 2.530995E-5 4.054436E-5 1.050524E-5 1.070707E-8 2.423729E-5 3.795713E-5 9.734888E-6 1.090909E-8 2.322200E-5 3.580415E-5 9.020822E-6 1.111111E-8 2.225728E-5 3.398983E-5 8.358818E-6 1.131313E-8 2.133790E-5 3.244040E-5 7.745025E-6 1.151515E-8 2.045977E-5 3.109872E-5 7.175922E-6 1.171717E-8 1.961965E-5 2.992065E-5 6.648263E-6 1.191919E-8 1.881493E-5 2.887201E-5 6.159050E-6 1.212121E-8 1.804343E-5 2.792636E-5 5.705516E-6 1.232323E-8 1.730333E-5 2.706321E-5 5.285089E-6 1.252525E-8 1.659305E-5 2.626668E-5 4.895384E-6 1.272727E-8 1.591120E-5 2.552442E-5 4.534190E-6 1.292929E-8 1.525654E-5 2.482685E-5 4.199448E-6 1.313131E-8 1.462793E-5 2.416652E-5 3.889249E-6 1.333333E-8 1.402433E-5 2.353761E-5 3.601817E-6 1.353535E-8 1.344473E-5 2.293557E-5 3.335502E-6 1.373737E-8 1.288823E-5 2.235684E-5 3.088770E-6 1.393939E-8 1.235394E-5 2.179861E-5 2.860195E-6 1.414141E-8 1.184100E-5 2.125868E-5 2.648462E-6 1.434343E-8 1.134864E-5 2.073527E-5 2.452339E-6 1.454545E-8 1.087607E-5 2.022700E-5 2.270685E-6 1.474747E-8 1.042255E-5 1.973273E-5 2.102442E-6 1.494949E-8 9.987351E-6 1.925154E-5 1.946628E-6 1.515152E-8 9.569782E-6 1.878268E-5 1.802332E-6 1.535354E-8 9.169170E-6 1.832553E-5 1.668707E-6 1.555556E-8 8.784869E-6 1.787957E-5 1.544970E-6 1.575758E-8 8.416253E-6 1.744434E-5 1.430395E-6 1.595960E-8 8.062716E-6 1.701947E-5 1.324303E-6 1.616162E-8 7.723673E-6 1.660461E-5 1.226073E-6 1.636364E-8 7.398563E-6 1.619947E-5 1.135126E-6 1.656566E-8 7.086838E-6 1.580378E-5 1.050921E-6 1.676768E-8 6.787975E-6 1.541729E-5 9.729599E-7 1.696970E-8 6.501465E-6 1.503977E-5 9.007841E-7 1.717172E-8 6.226819E-6 1.467101E-5 8.339653E-7 1.737374E-8 5.963564E-6 1.431080E-5 7.721053E-7 1.757576E-8 5.711249E-6 1.395896E-5 7.148376E-7 1.777778E-8 5.469434E-6 1.361530E-5 6.618234E-7 1.797980E-8 5.237700E-6 1.327964E-5 6.127471E-7 1.818182E-8 5.015637E-6 1.295181E-5 5.673172E-7 1.838384E-8 4.802854E-6 1.263165E-5 5.252621E-7 1.858586E-8 4.598976E-6 1.231899E-5 2.865827E-7 1.878788E-8 4.403644E-6 1.201367E-5 -7.058608E-21 1.898990E-8 4.216505E-6 1.171555E-5 0.0 1.919192E-8 4.037225E-6 1.142445E-5 0.0 1.939394E-8 3.865486E-6 1.114025E-5 0.0 1.959596E-8 3.700975E-6 1.086278E-5 0.0 1.979798E-8 3.543393E-6 1.059191E-5 0.0 2.000000E-8 3.366748E-6 1.028544E-5 0.0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 2.020202E-10 -4.319959E-6 -6.221736E-6 -2.888827E-6 4.040404E-10 -6.874872E-7 -1.147756E-6 4.967742E-8 6.060606E-10 2.400257E-6 2.651093E-6 2.330635E-6 8.080808E-10 -1.693298E-6 -1.026728E-6 -2.005297E-6 1.010101E-9 -5.019088E-6 -3.638998E-6 -7.562281E-6 1.212121E-9 -6.412006E-6 -4.354890E-6 -1.137479E-5 1.414141E-9 -1.116573E-5 -5.678068E-6 -2.366242E-5 1.616162E-9 -1.904651E-5 -9.573266E-6 -2.419984E-5 1.818182E-9 -1.704503E-5 -1.448733E-5 -2.023619E-5 2.020202E-9 -4.981446E-6 -1.436238E-5 -5.797854E-5 2.222222E-9 -3.090158E-5 -3.024375E-6 -8.868628E-5 2.424242E-9 -1.264358E-4 9.765268E-8 5.645802E-5 2.626263E-9 -2.376390E-5 -4.387791E-5 -9.289478E-3 2.828283E-9 1.304959E-3 -1.019147E-4 7.363845E-2 3.030303E-9 1.246849E-3 -1.213521E-4 1.099969E+0 3.232323E-9 -1.925833E-2 8.783708E-5 2.461551E+0 3.434343E-9 -2.956184E-2 1.285791E-3 2.991357E+0 3.636364E-9 4.191917E-1 3.108104E-3 3.118860E+0 3.838384E-9 1.364524E+0 4.529875E-4 3.145415E+0 4.040404E-9 2.178252E+0 -1.040991E-2 3.153777E+0 4.242424E-9 2.540011E+0 -3.149226E-2 3.156929E+0 4.444444E-9 2.644175E+0 -4.651470E-2 3.157821E+0 4.646465E-9 2.674069E+0 1.466305E-1 3.157861E+0 4.848485E-9 2.685379E+0 6.361178E-1 3.157697E+0 5.050505E-9 2.690286E+0 1.216131E+0 3.157549E+0 5.252525E-9 2.692200E+0 1.686245E+0 3.157461E+0 5.454545E-9 2.692828E+0 1.955679E+0 3.157419E+0 5.656566E-9 2.692978E+0 2.075335E+0 3.157404E+0 5.858586E-9 2.692974E+0 2.125854E+0 3.157402E+0 6.060606E-9 2.692935E+0 2.149578E+0 3.157404E+0 6.262626E-9 2.692900E+0 2.161909E+0 3.157408E+0 6.464646E-9 2.692879E+0 2.168545E+0 3.157411E+0 6.666667E-9 2.692869E+0 2.172053E+0 3.157415E+0 6.868687E-9 2.692866E+0 2.173892E+0 3.157418E+0 7.070707E-9 2.692866E+0 2.174854E+0 3.157420E+0 7.272727E-9 2.692868E+0 2.175356E+0 3.157422E+0 7.474747E-9 2.692871E+0 2.175617E+0 3.157424E+0 7.676768E-9 2.692874E+0 2.175752E+0 3.157426E+0 7.878788E-9 2.692877E+0 2.175821E+0 3.157428E+0 8.080808E-9 2.692880E+0 2.175858E+0 3.157429E+0 8.282828E-9 2.692882E+0 2.175878E+0 3.157430E+0 8.484848E-9 2.692884E+0 2.175889E+0 3.157432E+0 8.686869E-9 2.692886E+0 2.175897E+0 3.157433E+0 8.888889E-9 2.692888E+0 2.175902E+0 3.157434E+0 9.090909E-9 2.692890E+0 2.175906E+0 3.157435E+0 9.292929E-9 2.692892E+0 2.175909E+0 3.157436E+0 9.494949E-9 2.692894E+0 2.175912E+0 3.157436E+0 9.696970E-9 2.692895E+0 2.175915E+0 3.157437E+0 9.898990E-9 2.692897E+0 2.175917E+0 3.157438E+0 1.010101E-8 2.692898E+0 2.175920E+0 3.157438E+0 1.030303E-8 2.692899E+0 2.175922E+0 3.157439E+0 1.050505E-8 2.692901E+0 2.175924E+0 3.157439E+0 1.070707E-8 2.692902E+0 2.175926E+0 3.157440E+0 1.090909E-8 2.692903E+0 2.175927E+0 3.157440E+0 1.111111E-8 2.692904E+0 2.175929E+0 3.157440E+0 1.131313E-8 2.692905E+0 2.175931E+0 3.157441E+0 1.151515E-8 2.692906E+0 2.175932E+0 3.157441E+0 1.171717E-8 2.692907E+0 2.175934E+0 3.157441E+0 1.191919E-8 2.692907E+0 2.175935E+0 3.157442E+0 1.212121E-8 2.692908E+0 2.175936E+0 3.157442E+0 1.232323E-8 2.692909E+0 2.175938E+0 3.157442E+0 1.252525E-8 2.692910E+0 2.175939E+0 3.157442E+0 1.272727E-8 2.692910E+0 2.175940E+0 3.157442E+0 1.292929E-8 2.692911E+0 2.175941E+0 3.157442E+0 1.313131E-8 2.692911E+0 2.175942E+0 3.157443E+0 1.333333E-8 2.692912E+0 2.175943E+0 3.157443E+0 1.353535E-8 2.692913E+0 2.175944E+0 3.157443E+0 1.373737E-8 2.692913E+0 2.175945E+0 3.157443E+0 1.393939E-8 2.692914E+0 2.175946E+0 3.157443E+0 1.414141E-8 2.692914E+0 2.175947E+0 3.157443E+0 1.434343E-8 2.692914E+0 2.175948E+0 3.157443E+0 1.454545E-8 2.692915E+0 2.175949E+0 3.157443E+0 1.474747E-8 2.692915E+0 2.175950E+0 3.157443E+0 1.494949E-8 2.692916E+0 2.175950E+0 3.157443E+0 1.515152E-8 2.692916E+0 2.175951E+0 3.157443E+0 1.535354E-8 2.692916E+0 2.175952E+0 3.157444E+0 1.555556E-8 2.692917E+0 2.175953E+0 3.157444E+0 1.575758E-8 2.692917E+0 2.175953E+0 3.157444E+0 1.595960E-8 2.692917E+0 2.175954E+0 3.157444E+0 1.616162E-8 2.692917E+0 2.175954E+0 3.157444E+0 1.636364E-8 2.692918E+0 2.175955E+0 3.157444E+0 1.656566E-8 2.692918E+0 2.175956E+0 3.157444E+0 1.676768E-8 2.692918E+0 2.175956E+0 3.157444E+0 1.696970E-8 2.692918E+0 2.175957E+0 3.157444E+0 1.717172E-8 2.692919E+0 2.175957E+0 3.157444E+0 1.737374E-8 2.692919E+0 2.175958E+0 3.157444E+0 1.757576E-8 2.692919E+0 2.175958E+0 3.157444E+0 1.777778E-8 2.692919E+0 2.175959E+0 3.157444E+0 1.797980E-8 2.692919E+0 2.175959E+0 3.157444E+0 1.818182E-8 2.692919E+0 2.175960E+0 3.157444E+0 1.838384E-8 2.692920E+0 2.175960E+0 3.157444E+0 1.858586E-8 2.692920E+0 2.175960E+0 3.157444E+0 1.878788E-8 2.692920E+0 2.175961E+0 3.157444E+0 1.898990E-8 2.692920E+0 2.175961E+0 3.157444E+0 1.919192E-8 2.692920E+0 2.175962E+0 3.157444E+0 1.939394E-8 2.692920E+0 2.175962E+0 3.157444E+0 1.959596E-8 2.692920E+0 2.175962E+0 3.157444E+0 1.979798E-8 2.692920E+0 2.175963E+0 3.157444E+0 2.000000E-8 2.692921E+0 2.175963E+0 3.157444E+0 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3 V_fixture_max=3.6 0.0 6.518126E-1 8.220712E-1 5.381556E-1 2.020202E-10 6.518123E-1 8.220692E-1 5.381555E-1 4.040404E-10 6.518238E-1 8.220879E-1 5.381623E-1 6.060606E-10 6.518323E-1 8.221018E-1 5.381677E-1 8.080808E-10 6.518301E-1 8.221022E-1 5.381639E-1 1.010101E-9 6.518296E-1 8.221040E-1 5.381598E-1 1.212121E-9 6.518338E-1 8.221102E-1 5.381606E-1 1.414141E-9 6.518373E-1 8.221179E-1 5.381565E-1 1.616162E-9 6.518428E-1 8.221258E-1 5.381720E-1 1.818182E-9 6.518666E-1 8.221383E-1 5.381968E-1 2.020202E-9 6.519036E-1 8.221642E-1 5.381837E-1 2.222222E-9 6.519017E-1 8.222045E-1 5.381831E-1 2.424242E-9 6.518656E-1 8.222290E-1 5.396682E-1 2.626263E-9 6.520645E-1 8.222111E-1 5.673125E-1 2.828283E-9 6.530255E-1 8.222495E-1 9.691087E-1 3.030303E-9 6.549913E-1 8.224528E-1 2.786089E+0 3.232323E-9 7.201771E-1 8.228384E-1 3.467429E+0 3.434343E-9 1.299339E+0 8.231330E-1 3.575315E+0 3.636364E-9 2.359504E+0 8.208638E-1 3.592367E+0 3.838384E-9 3.053809E+0 8.202621E-1 3.597069E+0 4.040404E-9 3.255966E+0 8.610121E-1 3.599217E+0 4.242424E-9 3.287707E+0 1.152912E+0 3.599990E+0 4.444444E-9 3.293902E+0 1.794322E+0 3.600148E+0 4.646465E-9 3.297329E+0 2.434417E+0 3.600111E+0 4.848485E-9 3.299108E+0 2.799613E+0 3.600046E+0 5.050505E-9 3.299792E+0 2.932183E+0 3.600001E+0 5.252525E-9 3.299993E+0 2.969755E+0 3.599978E+0 5.454545E-9 3.300027E+0 2.983361E+0 3.599970E+0 5.656566E-9 3.300012E+0 2.990897E+0 3.599969E+0 5.858586E-9 3.299991E+0 2.995330E+0 3.599971E+0 6.060606E-9 3.299976E+0 2.997707E+0 3.599974E+0 6.262626E-9 3.299968E+0 2.998896E+0 3.599976E+0 6.464646E-9 3.299965E+0 2.999468E+0 3.599978E+0 6.666667E-9 3.299965E+0 2.999739E+0 3.599980E+0 6.868687E-9 3.299966E+0 2.999866E+0 3.599982E+0 7.070707E-9 3.299967E+0 2.999924E+0 3.599984E+0 7.272727E-9 3.299969E+0 2.999950E+0 3.599985E+0 7.474747E-9 3.299971E+0 2.999960E+0 3.599987E+0 7.676768E-9 3.299972E+0 2.999964E+0 3.599988E+0 7.878788E-9 3.299974E+0 2.999966E+0 3.599989E+0 8.080808E-9 3.299975E+0 2.999967E+0 3.599990E+0 8.282828E-9 3.299977E+0 2.999968E+0 3.599991E+0 8.484848E-9 3.299978E+0 2.999969E+0 3.599992E+0 8.686869E-9 3.299979E+0 2.999970E+0 3.599992E+0 8.888889E-9 3.299980E+0 2.999971E+0 3.599993E+0 9.090909E-9 3.299981E+0 2.999972E+0 3.599993E+0 9.292929E-9 3.299982E+0 2.999973E+0 3.599994E+0 9.494949E-9 3.299983E+0 2.999974E+0 3.599995E+0 9.696970E-9 3.299984E+0 2.999974E+0 3.599995E+0 9.898990E-9 3.299985E+0 2.999975E+0 3.599995E+0 1.010101E-8 3.299986E+0 2.999976E+0 3.599996E+0 1.030303E-8 3.299986E+0 2.999977E+0 3.599996E+0 1.050505E-8 3.299987E+0 2.999978E+0 3.599997E+0 1.070707E-8 3.299988E+0 2.999978E+0 3.599997E+0 1.090909E-8 3.299988E+0 2.999979E+0 3.599997E+0 1.111111E-8 3.299989E+0 2.999980E+0 3.599997E+0 1.131313E-8 3.299990E+0 2.999980E+0 3.599998E+0 1.151515E-8 3.299990E+0 2.999981E+0 3.599998E+0 1.171717E-8 3.299991E+0 2.999982E+0 3.599998E+0 1.191919E-8 3.299991E+0 2.999982E+0 3.599998E+0 1.212121E-8 3.299991E+0 2.999983E+0 3.599998E+0 1.232323E-8 3.299992E+0 2.999983E+0 3.599998E+0 1.252525E-8 3.299992E+0 2.999984E+0 3.599998E+0 1.272727E-8 3.299993E+0 2.999984E+0 3.599999E+0 1.292929E-8 3.299993E+0 2.999985E+0 3.599999E+0 1.313131E-8 3.299993E+0 2.999985E+0 3.599999E+0 1.333333E-8 3.299994E+0 2.999986E+0 3.599999E+0 1.353535E-8 3.299994E+0 2.999986E+0 3.599999E+0 1.373737E-8 3.299994E+0 2.999987E+0 3.599999E+0 1.393939E-8 3.299995E+0 2.999987E+0 3.599999E+0 1.414141E-8 3.299995E+0 2.999988E+0 3.599999E+0 1.434343E-8 3.299995E+0 2.999988E+0 3.599999E+0 1.454545E-8 3.299995E+0 2.999988E+0 3.599999E+0 1.474747E-8 3.299996E+0 2.999989E+0 3.599999E+0 1.494949E-8 3.299996E+0 2.999989E+0 3.599999E+0 1.515152E-8 3.299996E+0 2.999989E+0 3.599999E+0 1.535354E-8 3.299996E+0 2.999990E+0 3.599999E+0 1.555556E-8 3.299996E+0 2.999990E+0 3.599999E+0 1.575758E-8 3.299997E+0 2.999990E+0 3.599999E+0 1.595960E-8 3.299997E+0 2.999991E+0 3.600000E+0 1.616162E-8 3.299997E+0 2.999991E+0 3.600000E+0 1.636364E-8 3.299997E+0 2.999991E+0 3.600000E+0 1.656566E-8 3.299997E+0 2.999991E+0 3.600000E+0 1.676768E-8 3.299997E+0 2.999992E+0 3.600000E+0 1.696970E-8 3.299997E+0 2.999992E+0 3.600000E+0 1.717172E-8 3.299998E+0 2.999992E+0 3.600000E+0 1.737374E-8 3.299998E+0 2.999992E+0 3.600000E+0 1.757576E-8 3.299998E+0 2.999993E+0 3.600000E+0 1.777778E-8 3.299998E+0 2.999993E+0 3.600000E+0 1.797980E-8 3.299998E+0 2.999993E+0 3.600000E+0 1.818182E-8 3.299998E+0 2.999993E+0 3.600000E+0 1.838384E-8 3.299998E+0 2.999994E+0 3.600000E+0 1.858586E-8 3.299998E+0 2.999994E+0 3.600000E+0 1.878788E-8 3.299998E+0 2.999994E+0 3.600000E+0 1.898990E-8 3.299998E+0 2.999994E+0 3.600000E+0 1.919192E-8 3.299998E+0 2.999994E+0 3.600000E+0 1.939394E-8 3.299999E+0 2.999994E+0 3.600000E+0 1.959596E-8 3.299999E+0 2.999995E+0 3.600000E+0 1.979798E-8 3.299999E+0 2.999995E+0 3.600000E+0 2.000000E-8 3.299999E+0 2.999995E+0 3.600000E+0 | [Ramp] R_load=50 dV/dt_r 1.616E+0/3.609E-10 1.306E+0/5.009E-10 1.894E+0/2.847E-10 dV/dt_f 1.589E+0/4.493E-10 1.307E+0/7.205E-10 1.837E+0/3.527E-10 | |[End SZxx_Output | |====================================================================== [End]