|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ00 | TinyLogic(tm) UHS 2-Input NAND Gate | SOT23 5-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz00m5_230.ibs | [File Rev] 1.0 | [Date] 4/2/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] nc7sz00p5 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 50m 50m 52m L_pkg 0.85n 0.80n 0.85n C_pkg 0.10p 0.10p 0.26p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 50m 0.85n 0.10p 2 b data_i 50m 0.80n 0.26p 3 gnd GND 50m 0.85n 0.10p 4 y data_o 50m 0.85n 0.10p 5 vcc POWER 50m 0.85n 0.10p | [Model] data_i Model_type Input Vinh=1.75 Vinl=.75 C_comp 4p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -5.043752E-1 -5.225055E-1 -4.854153E-1 -2.400000E+0 -4.731800E-1 -4.913892E-1 -4.541273E-1 -2.300000E+0 -4.420208E-1 -4.603122E-1 -4.228707E-1 -2.200000E+0 -4.109025E-1 -4.292798E-1 -3.916504E-1 -2.100000E+0 -3.798318E-1 -3.982985E-1 -3.604722E-1 -2.000000E+0 -3.488163E-1 -3.673763E-1 -3.293440E-1 -1.900000E+0 -3.178664E-1 -3.365235E-1 -2.982757E-1 -1.800000E+0 -2.869952E-1 -3.057527E-1 -2.672803E-1 -1.700000E+0 -2.562201E-1 -2.750810E-1 -2.363760E-1 -1.600000E+0 -2.255650E-1 -2.445305E-1 -2.055884E-1 -1.500000E+0 -1.950640E-1 -2.141323E-1 -1.749551E-1 -1.400000E+0 -1.647676E-1 -1.839304E-1 -1.445359E-1 -1.300000E+0 -1.347565E-1 -1.539906E-1 -1.144337E-1 -1.200000E+0 -1.051642E-1 -1.244192E-1 -8.483813E-2 -1.100000E+0 -7.624740E-2 -9.539342E-2 -5.618163E-2 -1.000000E+0 -4.857398E-2 -6.725733E-2 -2.973806E-2 -9.000000E-1 -2.374146E-2 -4.077553E-2 -1.081082E-2 -8.000000E-1 -7.086078E-3 -1.803277E-2 -5.120525E-3 -7.000000E-1 -2.312514E-3 -4.498913E-3 -2.331718E-3 -6.000000E-1 -7.034890E-4 -1.035055E-3 -5.901865E-4 -5.000000E-1 -1.039816E-4 -2.046901E-4 -5.514407E-5 -4.000000E-1 -8.319291E-6 -2.396176E-5 -2.459106E-6 -3.000000E-1 -4.422361E-7 -1.979104E-6 -6.383035E-8 -2.000000E-1 -1.621736E-8 -1.147134E-7 -1.135225E-9 -1.000000E-1 -4.120929E-10 -4.506754E-9 -1.433931E-11 0.0 -5.072297E-21 -3.951975E-19 -1.326298E-22 1.000000E-1 9.363066E-12 2.259729E-10 5.422329E-13 2.000000E-1 1.385092E-11 2.037970E-9 9.616752E-13 3.000000E-1 1.540392E-10 2.377301E-8 1.380895E-12 4.000000E-1 5.642635E-9 8.448177E-8 3.124612E-12 5.000000E-1 4.969910E-8 1.639840E-7 1.955307E-10 6.000000E-1 1.258131E-7 2.508394E-7 1.405553E-8 7.000000E-1 2.122412E-7 3.412444E-7 7.909517E-8 8.000000E-1 3.027133E-7 4.335895E-7 1.637660E-7 9.000000E-1 3.951815E-7 5.271070E-7 2.538661E-7 1.000000E+0 4.888363E-7 6.215425E-7 3.462786E-7 1.100000E+0 5.839445E-7 7.176114E-7 4.399794E-7 1.200000E+0 6.808839E-7 8.141348E-7 5.364312E-7 1.300000E+0 7.781768E-7 9.109476E-7 6.345587E-7 1.400000E+0 8.756662E-7 1.007949E-6 7.329295E-7 1.500000E+0 9.732450E-7 1.105123E-6 8.313647E-7 1.600000E+0 1.070847E-6 1.202521E-6 9.297339E-7 1.700000E+0 1.168604E-6 1.300117E-6 1.027913E-6 1.800000E+0 1.266538E-6 1.397884E-6 1.126084E-6 1.900000E+0 1.364623E-6 1.495799E-6 1.224403E-6 2.000000E+0 1.462839E-6 1.593844E-6 1.322850E-6 2.100000E+0 1.561169E-6 1.692004E-6 1.421406E-6 2.200000E+0 1.659600E-6 1.790266E-6 1.520059E-6 2.300000E+0 1.758119E-6 1.888620E-6 1.618795E-6 2.400000E+0 1.856718E-6 1.987057E-6 1.717605E-6 2.500000E+0 1.955389E-6 2.085568E-6 1.816480E-6 | [POWER Clamp] 0.0 1.955389E-6 1.888620E-6 2.014403E-6 -1.000000E-1 2.054125E-6 1.987057E-6 2.113439E-6 -2.000000E-1 2.152919E-6 2.085568E-6 2.212519E-6 -3.000000E-1 2.251767E-6 2.184147E-6 2.311638E-6 -4.000000E-1 2.350664E-6 2.282789E-6 2.410794E-6 -5.000000E-1 2.449605E-6 2.381487E-6 2.509984E-6 -6.000000E-1 2.548589E-6 2.480238E-6 2.609205E-6 -7.000000E-1 2.647610E-6 2.579038E-6 2.708455E-6 -8.000000E-1 2.746668E-6 2.677882E-6 2.807732E-6 -9.000000E-1 2.845758E-6 2.776768E-6 2.907034E-6 -1.000000E+0 2.944879E-6 2.875694E-6 3.006359E-6 -1.100000E+0 3.044030E-6 2.974655E-6 3.105705E-6 -1.200000E+0 3.143207E-6 3.073651E-6 3.205072E-6 -1.300000E+0 3.242410E-6 3.172678E-6 3.304459E-6 -1.400000E+0 3.341636E-6 3.271736E-6 3.403863E-6 -1.500000E+0 3.440885E-6 3.370822E-6 3.503285E-6 -1.600000E+0 3.540156E-6 3.469935E-6 3.602722E-6 -1.700000E+0 3.639446E-6 3.569073E-6 3.702175E-6 -1.800000E+0 3.738756E-6 3.668236E-6 3.801642E-6 -1.900000E+0 3.838083E-6 3.767422E-6 3.901123E-6 -2.000000E+0 3.937428E-6 3.866630E-6 4.000617E-6 -2.100000E+0 4.036789E-6 3.965858E-6 4.100123E-6 -2.200000E+0 4.136165E-6 4.065107E-6 4.199642E-6 -2.300000E+0 4.235557E-6 4.164376E-6 4.299171E-6 -2.400000E+0 4.334963E-6 4.263663E-6 4.398711E-6 -2.500000E+0 4.434382E-6 4.362968E-6 4.498261E-6 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 2.027539E-1 1.289062E-1 2.917354E-1 -2.400000E+0 2.016183E-1 1.395548E-1 2.840175E-1 -2.300000E+0 1.945435E-1 1.395297E-1 2.721687E-1 -2.200000E+0 1.854592E-1 1.345542E-1 2.601666E-1 -2.100000E+0 1.762275E-1 1.279852E-1 2.480869E-1 -2.000000E+0 1.670022E-1 1.208930E-1 2.359570E-1 -1.900000E+0 1.578017E-1 1.138331E-1 2.237942E-1 -1.800000E+0 1.486391E-1 1.068344E-1 2.116118E-1 -1.700000E+0 1.395251E-1 9.990834E-2 1.994219E-1 -1.600000E+0 1.304693E-1 9.306386E-2 1.872362E-1 -1.500000E+0 1.214809E-1 8.630882E-2 1.750673E-1 -1.400000E+0 1.125692E-1 7.965052E-2 1.629290E-1 -1.300000E+0 1.037444E-1 7.309600E-2 1.508363E-1 -1.200000E+0 9.501741E-2 6.665249E-2 1.388068E-1 -1.100000E+0 8.640007E-2 6.032788E-2 1.268607E-1 -1.000000E+0 7.790570E-2 5.413108E-2 1.150220E-1 -9.000000E-1 6.955076E-2 4.807257E-2 1.033235E-1 -8.000000E-1 6.134251E-2 4.216307E-2 9.169453E-2 -7.000000E-1 5.322563E-2 3.639418E-2 7.997475E-2 -6.000000E-1 4.514102E-2 3.073664E-2 6.822395E-2 -5.000000E-1 3.708810E-2 2.517317E-2 5.652846E-2 -4.000000E-1 2.918537E-2 1.969338E-2 4.491607E-2 -3.000000E-1 2.148531E-2 1.437421E-2 3.341708E-2 -2.000000E-1 1.402469E-2 9.292111E-3 2.206761E-2 -1.000000E-1 6.846376E-3 4.487129E-3 1.091139E-2 0.0 1.955557E-6 1.887506E-6 2.015616E-6 1.000000E-1 -6.436899E-3 -4.149043E-3 -1.044140E-2 2.000000E-1 -1.243680E-2 -7.983156E-3 -2.023744E-2 3.000000E-1 -1.799548E-2 -1.149958E-2 -2.938024E-2 4.000000E-1 -2.311084E-2 -1.469753E-2 -3.786451E-2 5.000000E-1 -2.778101E-2 -1.757633E-2 -4.568567E-2 6.000000E-1 -3.200435E-2 -2.013548E-2 -5.283989E-2 7.000000E-1 -3.577962E-2 -2.237483E-2 -5.932425E-2 8.000000E-1 -3.910619E-2 -2.429487E-2 -6.513698E-2 9.000000E-1 -4.198450E-2 -2.589741E-2 -7.027802E-2 1.000000E+0 -4.441711E-2 -2.718711E-2 -7.475004E-2 1.100000E+0 -4.641098E-2 -2.817503E-2 -7.856091E-2 1.200000E+0 -4.798258E-2 -2.888574E-2 -8.172912E-2 1.300000E+0 -4.916765E-2 -2.936654E-2 -8.429474E-2 1.400000E+0 -5.003274E-2 -2.968616E-2 -8.633474E-2 1.500000E+0 -5.067116E-2 -2.991211E-2 -8.796609E-2 1.600000E+0 -5.117319E-2 -3.008994E-2 -8.931347E-2 1.700000E+0 -5.159985E-2 -3.024358E-2 -9.047121E-2 1.800000E+0 -5.198338E-2 -3.038379E-2 -9.149655E-2 1.900000E+0 -5.233941E-2 -3.051581E-2 -9.242242E-2 2.000000E+0 -5.267584E-2 -3.064228E-2 -9.326891E-2 2.100000E+0 -5.299690E-2 -3.076454E-2 -9.404946E-2 2.200000E+0 -5.330506E-2 -3.088341E-2 -9.477382E-2 2.300000E+0 -5.360196E-2 -3.099941E-2 -9.544960E-2 2.400000E+0 -5.388874E-2 -3.111287E-2 -9.608286E-2 2.500000E+0 -5.416627E-2 -3.122424E-2 -9.667861E-2 2.600000E+0 -5.443524E-2 -3.133748E-2 -9.724102E-2 2.700000E+0 -5.469627E-2 -3.149485E-2 -9.777363E-2 2.800000E+0 -5.495079E-2 -3.200920E-2 -9.827951E-2 2.900000E+0 -5.521586E-2 -3.390903E-2 -9.876128E-2 3.000000E+0 -5.567996E-2 -4.010683E-2 -9.922138E-2 3.100000E+0 -5.727905E-2 -5.753499E-2 -9.966745E-2 3.200000E+0 -6.100191E-2 -8.379015E-2 -1.002195E-1 3.300000E+0 -6.928267E-2 -1.139367E-1 -1.019056E-1 3.400000E+0 -9.024121E-2 -1.460222E-1 -1.062796E-1 3.500000E+0 -1.198634E-1 -1.792602E-1 -1.128217E-1 3.600000E+0 -1.529091E-1 -2.132714E-1 -1.226028E-1 3.700000E+0 -1.876187E-1 -2.478508E-1 -1.458664E-1 3.800000E+0 -2.233141E-1 -2.828700E-1 -1.789613E-1 3.900000E+0 -2.596724E-1 -3.182466E-1 -2.153549E-1 4.000000E+0 -2.965188E-1 -3.539232E-1 -2.532101E-1 4.100000E+0 -3.337433E-1 -3.898581E-1 -2.918859E-1 4.200000E+0 -3.712746E-1 -4.260197E-1 -3.310974E-1 4.300000E+0 -4.090623E-1 -4.623833E-1 -3.706867E-1 4.400000E+0 -4.470692E-1 -4.989288E-1 -4.105609E-1 4.500000E+0 -4.852665E-1 -5.356400E-1 -4.506589E-1 4.600000E+0 -5.236316E-1 -5.725029E-1 -4.909377E-1 4.700000E+0 -5.621457E-1 -6.095058E-1 -5.313658E-1 4.800000E+0 -6.007933E-1 -6.466384E-1 -5.719191E-1 4.900000E+0 -6.395612E-1 -6.838916E-1 -6.125784E-1 5.000000E+0 -6.784378E-1 -7.212574E-1 -6.533282E-1 | [Pulldown] -2.500000E+0 -5.264842E-1 -5.929181E-1 -5.055907E-1 -2.400000E+0 -4.906961E-1 -5.336266E-1 -4.722731E-1 -2.300000E+0 -4.577830E-1 -4.764993E-1 -4.390936E-1 -2.200000E+0 -4.251977E-1 -4.438954E-1 -4.060540E-1 -2.100000E+0 -3.928266E-1 -4.118058E-1 -3.732562E-1 -2.000000E+0 -3.609080E-1 -3.799568E-1 -3.412893E-1 -1.900000E+0 -3.293714E-1 -3.483164E-1 -3.104063E-1 -1.800000E+0 -2.981777E-1 -3.168995E-1 -2.801621E-1 -1.700000E+0 -2.673724E-1 -2.857598E-1 -2.503393E-1 -1.600000E+0 -2.370223E-1 -2.549640E-1 -2.211524E-1 -1.500000E+0 -2.071925E-1 -2.245723E-1 -1.930902E-1 -1.400000E+0 -1.780306E-1 -1.946289E-1 -1.677114E-1 -1.300000E+0 -1.499981E-1 -1.652414E-1 -1.489440E-1 -1.200000E+0 -1.242942E-1 -1.366958E-1 -1.358813E-1 -1.100000E+0 -1.039183E-1 -1.096285E-1 -1.237903E-1 -1.000000E+0 -9.091261E-2 -8.554196E-2 -1.119589E-1 -9.000000E-1 -8.074785E-2 -6.759956E-2 -1.004545E-1 -8.000000E-1 -7.118602E-2 -5.678371E-2 -8.929565E-2 -7.000000E-1 -6.200941E-2 -4.867288E-2 -7.829931E-2 -6.000000E-1 -5.305253E-2 -4.124243E-2 -6.728931E-2 -5.000000E-1 -4.415119E-2 -3.409234E-2 -5.621588E-2 -4.000000E-1 -3.525758E-2 -2.705879E-2 -4.507608E-2 -3.000000E-1 -2.637575E-2 -2.010699E-2 -3.387595E-2 -2.000000E-1 -1.752285E-2 -1.325481E-2 -2.262346E-2 -1.000000E-1 -8.721565E-3 -6.537064E-3 -1.132787E-2 0.0 -4.050611E-11 -7.018768E-11 -4.341911E-11 1.000000E-1 8.388919E-3 6.175349E-3 1.105649E-2 2.000000E-1 1.620176E-2 1.184186E-2 2.152050E-2 3.000000E-1 2.342142E-2 1.699591E-2 3.135393E-2 4.000000E-1 3.003344E-2 2.163615E-2 4.051948E-2 5.000000E-1 3.602618E-2 2.576342E-2 4.898094E-2 6.000000E-1 4.139064E-2 2.938078E-2 5.670316E-2 7.000000E-1 4.612009E-2 3.249365E-2 6.365125E-2 8.000000E-1 5.020945E-2 3.511026E-2 6.978900E-2 9.000000E-1 5.365567E-2 3.724355E-2 7.507748E-2 1.000000E+0 5.646146E-2 3.891752E-2 7.947794E-2 1.100000E+0 5.864784E-2 4.017614E-2 8.296970E-2 1.200000E+0 6.027406E-2 4.108921E-2 8.558982E-2 1.300000E+0 6.144376E-2 4.174218E-2 8.746439E-2 1.400000E+0 6.227933E-2 4.221466E-2 8.877951E-2 1.500000E+0 6.288766E-2 4.256692E-2 8.971400E-2 1.600000E+0 6.334590E-2 4.283952E-2 9.040064E-2 1.700000E+0 6.370463E-2 4.305846E-2 9.092632E-2 1.800000E+0 6.399598E-2 4.324030E-2 9.134541E-2 1.900000E+0 6.424045E-2 4.339577E-2 9.169168E-2 2.000000E+0 6.445137E-2 4.353198E-2 9.198672E-2 2.100000E+0 6.463764E-2 4.365377E-2 9.224466E-2 2.200000E+0 6.480537E-2 4.376454E-2 9.247503E-2 2.300000E+0 6.495884E-2 4.386672E-2 9.268443E-2 2.400000E+0 6.510115E-2 4.396207E-2 9.287757E-2 2.500000E+0 6.523458E-2 4.405194E-2 9.305785E-2 2.600000E+0 6.536082E-2 4.413739E-2 9.322783E-2 2.700000E+0 6.548120E-2 4.422082E-2 9.338942E-2 2.800000E+0 6.559672E-2 4.431393E-2 9.354412E-2 2.900000E+0 6.570820E-2 4.442183E-2 9.369310E-2 3.000000E+0 6.581685E-2 4.454670E-2 9.383733E-2 3.100000E+0 6.593486E-2 4.475162E-2 9.397763E-2 3.200000E+0 6.608243E-2 4.520374E-2 9.411479E-2 3.300000E+0 6.626386E-2 4.592016E-2 9.424963E-2 3.400000E+0 6.666187E-2 4.679514E-2 9.438840E-2 3.500000E+0 6.755514E-2 4.774515E-2 9.457861E-2 3.600000E+0 6.880912E-2 4.871225E-2 9.482855E-2 3.700000E+0 7.025995E-2 4.965398E-2 9.573817E-2 3.800000E+0 7.180131E-2 5.053743E-2 9.756471E-2 3.900000E+0 7.335719E-2 5.133508E-2 9.989187E-2 4.000000E+0 7.486997E-2 5.202137E-2 1.024812E-1 4.100000E+0 7.629347E-2 5.256922E-2 1.051739E-1 4.200000E+0 7.758733E-2 5.294560E-2 1.078572E-1 4.300000E+0 7.871154E-2 5.310409E-2 1.104455E-1 4.400000E+0 7.961985E-2 5.296446E-2 1.128665E-1 4.500000E+0 8.024945E-2 5.230749E-2 1.150503E-1 4.600000E+0 8.049936E-2 5.050363E-2 1.169166E-1 4.700000E+0 8.016548E-2 4.930547E-2 1.183528E-1 4.800000E+0 7.861430E-2 4.808697E-2 1.191635E-1 4.900000E+0 7.554352E-2 4.786988E-2 1.188886E-1 5.000000E+0 7.410191E-2 4.804277E-2 1.156693E-1 | [Ramp] dV/dt_r 1.080E+0/1.613E-9 8.076E-1/2.294E-9 1.330E+0/1.071E-9 dV/dt_f 1.173E+0/1.734E-9 9.553E-1/2.649E-9 1.358E+0/1.237E-9 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.499977E+0 2.299970E+0 2.699984E+0 2.020202E-10 2.499988E+0 2.300032E+0 2.699984E+0 4.040404E-10 2.499978E+0 2.299963E+0 2.699984E+0 6.060606E-10 2.499972E+0 2.299922E+0 2.699984E+0 8.080808E-10 2.499976E+0 2.299953E+0 2.699985E+0 1.010101E-9 2.499980E+0 2.299983E+0 2.699985E+0 1.212121E-9 2.499980E+0 2.299977E+0 2.699984E+0 1.414141E-9 2.499978E+0 2.299960E+0 2.699983E+0 1.616162E-9 2.499977E+0 2.299954E+0 2.699982E+0 1.818182E-9 2.499977E+0 2.299971E+0 2.699980E+0 2.020202E-9 2.499977E+0 2.299985E+0 2.699978E+0 2.222222E-9 2.499964E+0 2.299968E+0 2.699966E+0 2.424242E-9 2.499947E+0 2.299943E+0 2.699951E+0 2.626263E-9 2.499929E+0 2.299921E+0 2.699940E+0 2.828283E-9 2.499909E+0 2.299902E+0 2.699936E+0 3.030303E-9 2.499888E+0 2.299882E+0 2.699929E+0 3.232323E-9 2.499859E+0 2.299841E+0 2.699886E+0 3.434343E-9 2.499829E+0 2.299796E+0 2.699834E+0 3.636364E-9 2.499753E+0 2.299735E+0 2.699781E+0 3.838384E-9 2.499617E+0 2.299653E+0 2.699726E+0 4.040404E-9 2.499499E+0 2.299568E+0 2.699852E+0 4.242424E-9 2.499521E+0 2.299455E+0 2.702315E+0 4.444444E-9 2.499570E+0 2.299337E+0 2.707453E+0 4.646465E-9 2.500261E+0 2.299233E+0 2.656435E+0 4.848485E-9 2.503918E+0 2.299143E+0 2.530095E+0 5.050505E-9 2.507043E+0 2.299046E+0 2.287155E+0 5.252525E-9 2.480261E+0 2.299298E+0 2.025605E+0 5.454545E-9 2.426622E+0 2.301350E+0 1.786130E+0 5.656566E-9 2.364546E+0 2.306015E+0 1.549885E+0 5.858586E-9 2.264484E+0 2.305897E+0 1.348113E+0 6.060606E-9 2.106391E+0 2.291450E+0 1.169045E+0 6.262626E-9 1.940861E+0 2.277002E+0 9.986638E-1 6.464646E-9 1.765621E+0 2.247387E+0 8.490591E-1 6.666667E-9 1.594026E+0 2.212960E+0 7.614606E-1 6.868687E-9 1.457501E+0 2.176216E+0 6.776496E-1 7.070707E-9 1.326444E+0 2.112938E+0 6.340175E-1 7.272727E-9 1.204950E+0 2.039405E+0 6.059137E-1 7.474747E-9 1.093659E+0 1.954251E+0 5.809366E-1 7.676768E-9 9.859482E-1 1.840147E+0 5.637477E-1 7.878788E-9 9.090852E-1 1.724735E+0 5.469109E-1 8.080808E-9 8.423086E-1 1.613060E+0 5.356623E-1 8.282828E-9 7.982594E-1 1.519290E+0 5.264405E-1 8.484848E-9 7.598174E-1 1.430614E+0 5.179764E-1 8.686869E-9 7.324109E-1 1.353530E+0 5.111020E-1 8.888889E-9 7.102573E-1 1.281964E+0 5.049843E-1 9.090909E-9 6.899413E-1 1.213361E+0 4.992594E-1 9.292929E-9 6.757709E-1 1.154667E+0 4.948483E-1 9.494949E-9 6.617843E-1 1.096269E+0 4.904764E-1 9.696970E-9 6.510012E-1 1.048534E+0 4.869123E-1 9.898990E-9 6.414180E-1 1.004793E+0 4.836508E-1 1.010101E-8 6.324840E-1 9.644009E-1 4.805916E-1 1.030303E-8 6.254715E-1 9.339215E-1 4.781317E-1 1.050505E-8 6.184818E-1 9.035712E-1 4.756786E-1 1.070707E-8 6.128591E-1 8.809918E-1 4.736380E-1 1.090909E-8 6.076633E-1 8.608391E-1 4.717263E-1 1.111111E-8 6.028175E-1 8.424491E-1 4.699440E-1 1.131313E-8 5.987789E-1 8.281232E-1 4.684601E-1 1.151515E-8 5.947746E-1 8.139604E-1 4.669875E-1 1.171717E-8 5.914613E-1 8.030714E-1 4.657429E-1 1.191919E-8 5.883408E-1 7.930961E-1 4.645621E-1 1.212121E-8 5.854399E-1 7.839450E-1 4.634687E-1 1.232323E-8 5.829425E-1 7.763081E-1 4.625361E-1 1.252525E-8 5.804777E-1 7.687880E-1 4.616147E-1 1.272727E-8 5.784048E-1 7.626738E-1 4.608282E-1 1.292929E-8 5.764282E-1 7.569053E-1 4.600748E-1 1.313131E-8 5.745997E-1 7.516078E-1 4.593830E-1 1.333333E-8 5.729909E-1 7.470098E-1 4.587826E-1 1.353535E-8 5.714097E-1 7.424960E-1 4.581917E-1 1.373737E-8 5.700667E-1 7.387078E-1 4.576829E-1 1.393939E-8 5.687744E-1 7.350738E-1 4.571914E-1 1.414141E-8 5.675855E-1 7.317472E-1 4.567447E-1 1.434343E-8 5.665218E-1 7.287925E-1 4.563518E-1 1.454545E-8 5.654807E-1 7.259004E-1 4.559667E-1 1.474747E-8 5.645906E-1 7.234260E-1 4.556329E-1 1.494949E-8 5.637276E-1 7.210265E-1 4.553083E-1 1.515152E-8 5.629397E-1 7.188423E-1 4.550163E-1 1.535354E-8 5.622261E-1 7.168711E-1 4.547563E-1 1.555556E-8 5.615302E-1 7.149468E-1 4.545024E-1 1.575758E-8 5.609307E-1 7.132795E-1 4.542813E-1 1.595960E-8 5.603453E-1 7.116497E-1 4.540650E-1 1.616162E-8 5.598158E-1 7.101765E-1 4.538723E-1 1.636364E-8 5.593317E-1 7.088300E-1 4.536987E-1 1.656566E-8 5.588610E-1 7.075189E-1 4.535297E-1 1.676768E-8 5.584531E-1 7.063719E-1 4.533821E-1 1.696970E-8 5.580522E-1 7.052435E-1 4.532369E-1 1.717172E-8 5.576933E-1 7.042333E-1 4.531088E-1 1.737374E-8 5.573622E-1 7.033012E-1 4.529920E-1 1.757576E-8 5.570415E-1 7.023954E-1 4.528788E-1 1.777778E-8 5.567624E-1 7.015956E-1 4.527800E-1 1.797980E-8 5.564867E-1 7.008042E-1 4.526823E-1 1.818182E-8 5.562420E-1 7.001026E-1 4.525977E-1 1.838384E-8 5.560139E-1 6.994487E-1 4.525200E-1 1.858586E-8 5.557935E-1 6.988147E-1 4.524445E-1 1.878788E-8 5.556002E-1 6.982509E-1 4.523770E-1 1.898990E-8 5.554082E-1 6.976903E-1 4.523099E-1 1.919192E-8 5.552404E-1 6.972010E-1 4.522535E-1 1.939394E-8 5.550829E-1 6.967418E-1 4.522016E-1 1.959596E-8 5.549311E-1 6.962962E-1 4.521511E-1 1.979798E-8 5.547979E-1 6.958934E-1 4.521051E-1 2.000000E-8 5.546648E-1 6.954912E-1 4.520592E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.796023E+0 1.337181E+0 2.217656E+0 2.020202E-10 1.796024E+0 1.337147E+0 2.217652E+0 4.040404E-10 1.796030E+0 1.337019E+0 2.217663E+0 6.060606E-10 1.796035E+0 1.336940E+0 2.217669E+0 8.080808E-10 1.796041E+0 1.336987E+0 2.217666E+0 1.010101E-9 1.796046E+0 1.337034E+0 2.217662E+0 1.212121E-9 1.796043E+0 1.337044E+0 2.217661E+0 1.414141E-9 1.796038E+0 1.337043E+0 2.217661E+0 1.616162E-9 1.796038E+0 1.337048E+0 2.217663E+0 1.818182E-9 1.796047E+0 1.337066E+0 2.217668E+0 2.020202E-9 1.796055E+0 1.337083E+0 2.217673E+0 2.222222E-9 1.796065E+0 1.337087E+0 2.217685E+0 2.424242E-9 1.796074E+0 1.337089E+0 2.217698E+0 2.626263E-9 1.796121E+0 1.337126E+0 2.217741E+0 2.828283E-9 1.796231E+0 1.337223E+0 2.217834E+0 3.030303E-9 1.796351E+0 1.337335E+0 2.217934E+0 3.232323E-9 1.796574E+0 1.337608E+0 2.218099E+0 3.434343E-9 1.796820E+0 1.337917E+0 2.218279E+0 3.636364E-9 1.797212E+0 1.338386E+0 2.218531E+0 3.838384E-9 1.797798E+0 1.339070E+0 2.218878E+0 4.040404E-9 1.798407E+0 1.339824E+0 2.219060E+0 4.242424E-9 1.799193E+0 1.341096E+0 2.216079E+0 4.444444E-9 1.800013E+0 1.342471E+0 2.187381E+0 4.646465E-9 1.799418E+0 1.344293E+0 1.870759E+0 4.848485E-9 1.793004E+0 1.346605E+0 9.277545E-1 5.050505E-9 1.740052E+0 1.348893E+0 2.380338E-1 5.252525E-9 1.527905E+0 1.350249E+0 4.138096E-2 5.454545E-9 1.069252E+0 1.345284E+0 1.838215E-2 5.656566E-9 5.820135E-1 1.323918E+0 1.326203E-2 5.858586E-9 2.744043E-1 1.269724E+0 8.190266E-3 6.060606E-9 1.400447E-1 1.097456E+0 5.514652E-3 6.262626E-9 4.160639E-2 8.634851E-1 4.528383E-3 6.464646E-9 1.812025E-2 6.220388E-1 3.811662E-3 6.666667E-9 1.356965E-2 4.452688E-1 3.173619E-3 6.868687E-9 9.647477E-3 2.998816E-1 2.850161E-3 7.070707E-9 7.714357E-3 1.708252E-1 2.557300E-3 7.272727E-9 6.029668E-3 1.119909E-1 2.321747E-3 7.474747E-9 4.830621E-3 5.992215E-2 2.118648E-3 7.676768E-9 4.019978E-3 2.880651E-2 1.929643E-3 7.878788E-9 3.261632E-3 1.743179E-2 1.789161E-3 8.080808E-9 2.781569E-3 1.157145E-2 1.634132E-3 8.282828E-9 2.462075E-3 9.792307E-3 1.521544E-3 8.484848E-9 2.177480E-3 8.136049E-3 1.409722E-3 8.686869E-9 1.951918E-3 6.912574E-3 1.306455E-3 8.888889E-9 1.754456E-3 5.895109E-3 1.207260E-3 9.090909E-9 1.572785E-3 4.962921E-3 1.113183E-3 9.292929E-9 1.443929E-3 4.315931E-3 1.036217E-3 9.494949E-9 1.316652E-3 3.677468E-3 9.597632E-4 9.696970E-9 1.214376E-3 3.204085E-3 8.914681E-4 9.898990E-9 1.121465E-3 2.792535E-3 8.262291E-4 1.010101E-8 1.033727E-3 2.416455E-3 7.645814E-4 1.030303E-8 9.613059E-4 2.145376E-3 7.135657E-4 1.050505E-8 8.890795E-4 1.875501E-3 6.626323E-4 1.070707E-8 8.285877E-4 1.678079E-3 6.166478E-4 1.090909E-8 7.717606E-4 1.503284E-3 5.722088E-4 1.111111E-8 7.179663E-4 1.342945E-3 5.307944E-4 1.131313E-8 6.711649E-4 1.215941E-3 4.963541E-4 1.151515E-8 6.247117E-4 1.090405E-3 4.620523E-4 1.171717E-8 5.852449E-4 9.943383E-4 4.305282E-4 1.191919E-8 5.477277E-4 9.064955E-4 3.997792E-4 1.212121E-8 5.119642E-4 8.263540E-4 3.716490E-4 1.232323E-8 4.794219E-4 7.603591E-4 3.483290E-4 1.252525E-8 4.473685E-4 6.955145E-4 3.251209E-4 1.272727E-8 4.212021E-4 6.445203E-4 3.032601E-4 1.292929E-8 3.964831E-4 5.969311E-4 2.817304E-4 1.313131E-8 3.722541E-4 5.517669E-4 2.624517E-4 1.333333E-8 3.487525E-4 5.102023E-4 2.465144E-4 1.353535E-8 3.258550E-4 4.698500E-4 2.306501E-4 1.373737E-8 3.081538E-4 4.399228E-4 2.154140E-4 1.393939E-8 2.915573E-4 4.122121E-4 2.003114E-4 1.414141E-8 2.745994E-4 3.844282E-4 1.871675E-4 1.434343E-8 2.572042E-4 3.565557E-4 1.763933E-4 1.454545E-8 2.405886E-4 3.297969E-4 1.655772E-4 1.474747E-8 2.291880E-4 3.104873E-4 1.544813E-4 1.494949E-8 2.187231E-4 2.925141E-4 1.433352E-4 1.515152E-8 2.067703E-4 2.738868E-4 1.340831E-4 1.535354E-8 1.933442E-4 2.546121E-4 1.267061E-4 1.555556E-8 1.808322E-4 2.364488E-4 1.192827E-4 1.575758E-8 1.733219E-4 2.243685E-4 1.116055E-4 1.595960E-8 1.665429E-4 2.131774E-4 1.038912E-4 1.616162E-8 1.577253E-4 1.996122E-4 9.767401E-5 1.636364E-8 1.472567E-4 1.841241E-4 9.266938E-5 1.656566E-8 1.378790E-4 1.702062E-4 8.751099E-5 1.676768E-8 1.335528E-4 1.635599E-4 8.164052E-5 1.696970E-8 1.297973E-4 1.577349E-4 7.568962E-5 1.717172E-8 1.233232E-4 1.478503E-4 7.145224E-5 1.737374E-8 1.150556E-4 1.352875E-4 6.834536E-5 1.757576E-8 1.078175E-4 1.248029E-4 6.493589E-5 1.777778E-8 1.047109E-4 1.226586E-4 6.031203E-5 1.797980E-8 1.019337E-4 1.211793E-4 5.559134E-5 1.818182E-8 9.695520E-5 1.135584E-4 5.255848E-5 1.838384E-8 9.080430E-5 1.026668E-4 5.042450E-5 1.858586E-8 8.574329E-5 9.379894E-5 4.807213E-5 1.878788E-8 8.454173E-5 9.209772E-5 4.494643E-5 1.898990E-8 8.351967E-5 9.072982E-5 4.178476E-5 1.919192E-8 7.915492E-5 8.450693E-5 3.983877E-5 1.939394E-8 7.337457E-5 7.622802E-5 3.840762E-5 1.959596E-8 6.883962E-5 7.049587E-5 3.671593E-5 1.979798E-8 6.825065E-5 7.283295E-5 3.419873E-5 2.000000E-8 6.771412E-5 7.527726E-5 3.167056E-5 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 5.528902E-1 6.899012E-1 4.515258E-1 2.020202E-10 5.528755E-1 6.898694E-1 4.515249E-1 4.040404E-10 5.529017E-1 6.899150E-1 4.515304E-1 6.060606E-10 5.529157E-1 6.899413E-1 4.515327E-1 8.080808E-10 5.528980E-1 6.899175E-1 4.515265E-1 1.010101E-9 5.528810E-1 6.898946E-1 4.515207E-1 1.212121E-9 5.528862E-1 6.899002E-1 4.515236E-1 1.414141E-9 5.528981E-1 6.899143E-1 4.515291E-1 1.616162E-9 5.529026E-1 6.899183E-1 4.515308E-1 1.818182E-9 5.528924E-1 6.899017E-1 4.515249E-1 2.020202E-9 5.528831E-1 6.898868E-1 4.515195E-1 2.222222E-9 5.528885E-1 6.898986E-1 4.515234E-1 2.424242E-9 5.528977E-1 6.899174E-1 4.515296E-1 2.626263E-9 5.529001E-1 6.899223E-1 4.515311E-1 2.828283E-9 5.528913E-1 6.899046E-1 4.515249E-1 3.030303E-9 5.528846E-1 6.898896E-1 4.515209E-1 3.232323E-9 5.529003E-1 6.899023E-1 4.515400E-1 3.434343E-9 5.529211E-1 6.899214E-1 4.515644E-1 3.636364E-9 5.529433E-1 6.899405E-1 4.515846E-1 3.838384E-9 5.529674E-1 6.899595E-1 4.515989E-1 4.040404E-9 5.529839E-1 6.899677E-1 4.516119E-1 4.242424E-9 5.529434E-1 6.898937E-1 4.516144E-1 4.444444E-9 5.528918E-1 6.898038E-1 4.516149E-1 4.646465E-9 5.528543E-1 6.896702E-1 4.516965E-1 4.848485E-9 5.528324E-1 6.894890E-1 4.518668E-1 5.050505E-9 5.528049E-1 6.892622E-1 4.520228E-1 5.252525E-9 5.527432E-1 6.887610E-1 4.536629E-1 5.454545E-9 5.526761E-1 6.882151E-1 4.717607E-1 5.656566E-9 5.552264E-1 6.875819E-1 6.356841E-1 5.858586E-9 5.717517E-1 6.868706E-1 1.271595E+0 6.060606E-9 6.662030E-1 6.865185E-1 2.410425E+0 6.262626E-9 9.599435E-1 6.905714E-1 2.626903E+0 6.464646E-9 1.741047E+0 7.113645E-1 2.666474E+0 6.666667E-9 2.274221E+0 7.769478E-1 2.678200E+0 6.868687E-9 2.419036E+0 9.440684E-1 2.684002E+0 7.070707E-9 2.451370E+0 1.373085E+0 2.688118E+0 7.272727E-9 2.465989E+0 1.760833E+0 2.689972E+0 7.474747E-9 2.477014E+0 2.081104E+0 2.691796E+0 7.676768E-9 2.481608E+0 2.193049E+0 2.693056E+0 7.878788E-9 2.484855E+0 2.242740E+0 2.694244E+0 8.080808E-9 2.487625E+0 2.257546E+0 2.695172E+0 8.282828E-9 2.489343E+0 2.266192E+0 2.695725E+0 8.484848E-9 2.490890E+0 2.273410E+0 2.696301E+0 8.686869E-9 2.492075E+0 2.278149E+0 2.696755E+0 8.888889E-9 2.493087E+0 2.281707E+0 2.697150E+0 9.090909E-9 2.494018E+0 2.284889E+0 2.697515E+0 9.292929E-9 2.494675E+0 2.286815E+0 2.697776E+0 9.494949E-9 2.495325E+0 2.288703E+0 2.698034E+0 9.696970E-9 2.495825E+0 2.290082E+0 2.698238E+0 9.898990E-9 2.496269E+0 2.291271E+0 2.698422E+0 1.010101E-8 2.496680E+0 2.292357E+0 2.698591E+0 1.030303E-8 2.496991E+0 2.293138E+0 2.698718E+0 1.050505E-8 2.497300E+0 2.293916E+0 2.698845E+0 1.070707E-8 2.497544E+0 2.294531E+0 2.698947E+0 1.090909E-8 2.497768E+0 2.295094E+0 2.699041E+0 1.111111E-8 2.497973E+0 2.295607E+0 2.699127E+0 1.131313E-8 2.498135E+0 2.296003E+0 2.699195E+0 1.151515E-8 2.498296E+0 2.296395E+0 2.699262E+0 1.171717E-8 2.498425E+0 2.296714E+0 2.699318E+0 1.191919E-8 2.498546E+0 2.297013E+0 2.699371E+0 1.212121E-8 2.498657E+0 2.297282E+0 2.699419E+0 1.232323E-8 2.498746E+0 2.297498E+0 2.699458E+0 1.252525E-8 2.498835E+0 2.297711E+0 2.699496E+0 1.272727E-8 2.498911E+0 2.297888E+0 2.699529E+0 1.292929E-8 2.498983E+0 2.298055E+0 2.699561E+0 1.313131E-8 2.499047E+0 2.298205E+0 2.699588E+0 1.333333E-8 2.499097E+0 2.298328E+0 2.699611E+0 1.353535E-8 2.499147E+0 2.298449E+0 2.699633E+0 1.373737E-8 2.499191E+0 2.298551E+0 2.699657E+0 1.393939E-8 2.499235E+0 2.298649E+0 2.699680E+0 1.414141E-8 2.499273E+0 2.298735E+0 2.699698E+0 1.434343E-8 2.499305E+0 2.298807E+0 2.699710E+0 1.454545E-8 2.499336E+0 2.298878E+0 2.699723E+0 1.474747E-8 2.499363E+0 2.298942E+0 2.699740E+0 1.494949E-8 2.499389E+0 2.299005E+0 2.699759E+0 1.515152E-8 2.499414E+0 2.299057E+0 2.699771E+0 1.535354E-8 2.499439E+0 2.299098E+0 2.699777E+0 1.555556E-8 2.499461E+0 2.299139E+0 2.699785E+0 1.575758E-8 2.499478E+0 2.299179E+0 2.699799E+0 1.595960E-8 2.499494E+0 2.299218E+0 2.699815E+0 1.616162E-8 2.499512E+0 2.299248E+0 2.699823E+0 1.636364E-8 2.499532E+0 2.299269E+0 2.699826E+0 1.656566E-8 2.499550E+0 2.299293E+0 2.699830E+0 1.676768E-8 2.499561E+0 2.299325E+0 2.699842E+0 1.696970E-8 2.499571E+0 2.299359E+0 2.699856E+0 1.717172E-8 2.499584E+0 2.299378E+0 2.699861E+0 1.737374E-8 2.499599E+0 2.299388E+0 2.699861E+0 1.757576E-8 2.499612E+0 2.299400E+0 2.699864E+0 1.777778E-8 2.499620E+0 2.299423E+0 2.699875E+0 1.797980E-8 2.499627E+0 2.299447E+0 2.699886E+0 1.818182E-8 2.499640E+0 2.299460E+0 2.699890E+0 1.838384E-8 2.499655E+0 2.299468E+0 2.699889E+0 1.858586E-8 2.499668E+0 2.299477E+0 2.699890E+0 1.878788E-8 2.499671E+0 2.299495E+0 2.699899E+0 1.898990E-8 2.499673E+0 2.299513E+0 2.699908E+0 1.919192E-8 2.499683E+0 2.299521E+0 2.699910E+0 1.939394E-8 2.499695E+0 2.299525E+0 2.699909E+0 1.959596E-8 2.499705E+0 2.299532E+0 2.699910E+0 1.979798E-8 2.499710E+0 2.299548E+0 2.699919E+0 2.000000E-8 2.499715E+0 2.299564E+0 2.699927E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 2.020202E-10 -1.385903E-5 -2.933148E-5 -5.518115E-7 4.040404E-10 7.030968E-6 4.002202E-6 4.252134E-6 6.060606E-10 1.852162E-5 2.326795E-5 6.185310E-6 8.080808E-10 5.540109E-6 5.906381E-6 6.441403E-7 1.010101E-9 -6.909028E-6 -1.070530E-5 -4.640855E-6 1.212121E-9 -3.333661E-6 -4.745362E-6 -2.214984E-6 1.414141E-9 4.979847E-6 7.888578E-6 2.490843E-6 1.616162E-9 7.936004E-6 1.158271E-5 4.055671E-6 1.818182E-9 -1.088138E-7 -3.080485E-6 -8.293379E-7 2.020202E-9 -7.363345E-6 -1.619531E-5 -5.223403E-6 2.222222E-9 -2.724059E-6 -6.007200E-6 -2.228768E-6 2.424242E-9 5.036859E-6 1.029696E-5 2.705095E-6 2.626263E-9 7.052774E-6 1.423049E-5 3.939738E-6 2.828283E-9 -4.048585E-7 -2.235245E-6 -9.256550E-7 3.030303E-9 -5.506241E-6 -1.591887E-5 -3.390625E-6 3.232323E-9 1.303343E-5 -1.688690E-6 1.822866E-5 3.434343E-9 3.699247E-5 1.894034E-5 4.536891E-5 3.636364E-9 7.578985E-5 5.532224E-5 7.746065E-5 3.838384E-9 1.344585E-4 1.128001E-4 1.161833E-4 4.040404E-9 1.931836E-4 1.713291E-4 1.570704E-4 4.242424E-9 2.523337E-4 2.377677E-4 2.142444E-4 4.444444E-9 3.115671E-4 3.057568E-4 2.746110E-4 4.646465E-9 4.663147E-4 4.223318E-4 4.804610E-4 4.848485E-9 7.255779E-4 5.920715E-4 8.455050E-4 5.050505E-9 9.989000E-4 7.668778E-4 1.293629E-3 5.252525E-9 1.356857E-3 9.721844E-4 2.971926E-3 5.454545E-9 1.728592E-3 1.182456E-3 6.150673E-3 5.656566E-9 2.232852E-3 1.348096E-3 1.529196E-2 5.858586E-9 2.408940E-3 1.473757E-3 8.704892E-2 6.060606E-9 -1.778779E-3 1.552598E-3 4.294400E-1 6.262626E-9 -9.805436E-3 1.261624E-3 7.241574E-1 6.464646E-9 4.280459E-2 2.027306E-4 1.008630E+0 6.666667E-9 2.030430E-1 -3.600891E-3 1.285070E+0 6.868687E-9 3.629897E-1 -9.294394E-3 1.530626E+0 7.070707E-9 5.220404E-1 -1.583384E-2 1.715846E+0 7.272727E-9 6.841176E-1 -2.237329E-2 1.885258E+0 7.474747E-9 8.386065E-1 3.517963E-2 1.962880E+0 7.676768E-9 9.834034E-1 1.216597E-1 2.026175E+0 7.878788E-9 1.127795E+0 2.117157E-1 2.074939E+0 8.080808E-9 1.251973E+0 3.027625E-1 2.098758E+0 8.282828E-9 1.348962E+0 3.954532E-1 2.116494E+0 8.484848E-9 1.438323E+0 4.884720E-1 2.132341E+0 8.686869E-9 1.508394E+0 5.754784E-1 2.144178E+0 8.888889E-9 1.554827E+0 6.596229E-1 2.154106E+0 9.090909E-9 1.591894E+0 7.398530E-1 2.163217E+0 9.292929E-9 1.628960E+0 8.069919E-1 2.169597E+0 9.494949E-9 1.648931E+0 8.737393E-1 2.175895E+0 9.696970E-9 1.668281E+0 9.287434E-1 2.180647E+0 9.898990E-9 1.684214E+0 9.793488E-1 2.184820E+0 1.010101E-8 1.696589E+0 1.026495E+0 2.188669E+0 1.030303E-8 1.708894E+0 1.063400E+0 2.191558E+0 1.050505E-8 1.716640E+0 1.100166E+0 2.194437E+0 1.070707E-8 1.724386E+0 1.128578E+0 2.196677E+0 1.090909E-8 1.731007E+0 1.154381E+0 2.198717E+0 1.111111E-8 1.736670E+0 1.177647E+0 2.200590E+0 1.131313E-8 1.742221E+0 1.195062E+0 2.202076E+0 1.151515E-8 1.746151E+0 1.212264E+0 2.203548E+0 1.171717E-8 1.750082E+0 1.225218E+0 2.204726E+0 1.191919E-8 1.753487E+0 1.236985E+0 2.205822E+0 1.212121E-8 1.756526E+0 1.247465E+0 2.206825E+0 1.232323E-8 1.759471E+0 1.255580E+0 2.207655E+0 1.252525E-8 1.761687E+0 1.263545E+0 2.208473E+0 1.272727E-8 1.763904E+0 1.269702E+0 2.209145E+0 1.292929E-8 1.765842E+0 1.275415E+0 2.209781E+0 1.313131E-8 1.767623E+0 1.280480E+0 2.210362E+0 1.333333E-8 1.769335E+0 1.284583E+0 2.210861E+0 1.353535E-8 1.770688E+0 1.288590E+0 2.211351E+0 1.373737E-8 1.772041E+0 1.291772E+0 2.211761E+0 1.393939E-8 1.773235E+0 1.294778E+0 2.212153E+0 1.414141E-8 1.774358E+0 1.297450E+0 2.212514E+0 1.434343E-8 1.775430E+0 1.299718E+0 2.212834E+0 1.454545E-8 1.776316E+0 1.301928E+0 2.213148E+0 1.474747E-8 1.777202E+0 1.303759E+0 2.213416E+0 1.494949E-8 1.777992E+0 1.305523E+0 2.213675E+0 1.515152E-8 1.778748E+0 1.307105E+0 2.213912E+0 1.535354E-8 1.779468E+0 1.308510E+0 2.214129E+0 1.555556E-8 1.780087E+0 1.309875E+0 2.214340E+0 1.575758E-8 1.780706E+0 1.311024E+0 2.214525E+0 1.595960E-8 1.781262E+0 1.312142E+0 2.214706E+0 1.616162E-8 1.781803E+0 1.313137E+0 2.214869E+0 1.636364E-8 1.782317E+0 1.314032E+0 2.215018E+0 1.656566E-8 1.782776E+0 1.314898E+0 2.215165E+0 1.676768E-8 1.783234E+0 1.315630E+0 2.215301E+0 1.696970E-8 1.783650E+0 1.316347E+0 2.215436E+0 1.717172E-8 1.784059E+0 1.316988E+0 2.215553E+0 1.737374E-8 1.784448E+0 1.317580E+0 2.215658E+0 1.757576E-8 1.784806E+0 1.318153E+0 2.215762E+0 1.777778E-8 1.785163E+0 1.318650E+0 2.215862E+0 1.797980E-8 1.785488E+0 1.319141E+0 2.215961E+0 1.818182E-8 1.785808E+0 1.319585E+0 2.216047E+0 1.838384E-8 1.786116E+0 1.320005E+0 2.216128E+0 1.858586E-8 1.786407E+0 1.320414E+0 2.216207E+0 1.878788E-8 1.786698E+0 1.320779E+0 2.216283E+0 1.898990E-8 1.786961E+0 1.321143E+0 2.216358E+0 1.919192E-8 1.787222E+0 1.321477E+0 2.216422E+0 1.939394E-8 1.787472E+0 1.321798E+0 2.216480E+0 1.959596E-8 1.787710E+0 1.322114E+0 2.216538E+0 1.979798E-8 1.787948E+0 1.322409E+0 2.216597E+0 2.000000E-8 1.788178E+0 1.322704E+0 2.216656E+0 | |[End data_o | |====================================================================== [End]