|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SZ00M5 | TinyLogic(tm) UHS 2-input NAND gate | SOT23-5 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sz00m5_165.ibs | [File Rev] 1.0 | [Date] Oct 17, 2005 1:19:25 PM | [Source] SPICE to IBIS translation | [Notes] Covers Vcc range of 1.65 to 1.95 Volts | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Cont: Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2005 Fairchild Semiconductor Corp. | [Component] nc7sz00 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 0.05 0.05 0.05 L_pkg 0.76n 0.7n 0.83n C_pkg 0.185p 0.105p 0.27p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a SZxx_Input 50m 0.80n 0.27p 2 b SZxx_Input 50m 0.86n 0.105p 3 gnd GND 50m 0.80n 0.27p 4 Y SZxx_Output 50m 0.80n 0.27p 5 vcc POWER 50m 0.80n 0.27p | [Model] SZxx_Input Model_type Input Vinh=1.4625 Vinl=0.4125 C_comp 1.5p 1.5p 1.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -5.534182E-1 -5.766593E-1 -5.295834E-1 -1.700000E+0 -4.880551E-1 -5.133790E-1 -4.618811E-1 -1.600000E+0 -4.230443E-1 -4.504425E-1 -3.945273E-1 -1.500000E+0 -3.584950E-1 -3.879454E-1 -3.276456E-1 -1.400000E+0 -2.945781E-1 -3.260280E-1 -2.614424E-1 -1.300000E+0 -2.315683E-1 -2.649085E-1 -1.962778E-1 -1.200000E+0 -1.699708E-1 -2.049501E-1 -1.329055E-1 -1.100000E+0 -1.108287E-1 -1.468166E-1 -7.324484E-2 -1.000000E+0 -5.677262E-2 -9.189063E-2 -2.416303E-2 -9.000000E-1 -1.604618E-2 -4.358414E-2 -5.362438E-3 -8.000000E-1 -2.295305E-3 -1.087839E-2 -3.341665E-3 -7.000000E-1 -8.282180E-4 -1.205059E-3 -2.018699E-3 -6.000000E-1 -3.563403E-4 -1.851319E-4 -6.523762E-4 -5.000000E-1 -8.319481E-5 -4.939669E-5 -8.318562E-5 -4.000000E-1 -8.491506E-6 -9.915057E-6 -5.195764E-6 -3.000000E-1 -5.176340E-7 -1.035695E-6 -1.489004E-7 -2.000000E-1 -2.065296E-8 -7.058301E-8 -2.336991E-9 -1.000000E-1 -5.978925E-10 -3.632604E-9 -2.787512E-11 2.220446E-16 8.864624E-25 3.730691E-20 7.720779E-27 1.000000E-1 1.690628E-11 1.639039E-10 2.819717E-12 2.000000E-1 2.052886E-11 1.774990E-10 5.437040E-12 3.000000E-1 2.364120E-11 1.846839E-10 8.047118E-12 4.000000E-1 2.665812E-11 1.908012E-10 1.065603E-11 5.000000E-1 2.964118E-11 1.965452E-10 1.326450E-11 6.000000E-1 3.260858E-11 2.021112E-10 1.587241E-11 7.000000E-1 3.556822E-11 2.075800E-10 1.848077E-11 8.000000E-1 3.852429E-11 2.129907E-10 2.108869E-11 9.000000E-1 4.147771E-11 2.183658E-10 2.369660E-11 1.000000E+0 4.443068E-11 2.237195E-10 2.630518E-11 1.100000E+0 4.738343E-11 2.290608E-10 2.891376E-11 1.200000E+0 5.033751E-11 2.343961E-10 3.152190E-11 1.300000E+0 5.329293E-11 2.397296E-10 3.413092E-11 1.400000E+0 5.624878E-11 2.450640E-10 3.673861E-11 1.500000E+0 5.920775E-11 2.504028E-10 3.934719E-11 1.600000E+0 6.216849E-11 2.557461E-10 4.195577E-11 1.700000E+0 6.512968E-11 2.610978E-10 4.456435E-11 1.800000E+0 6.809486E-11 2.664584E-10 4.717382E-11 | [POWER Clamp] 0.0 6.809486E-11 2.584213E-10 5.108625E-11 -10.000000E-2 7.106138E-11 2.637770E-10 5.369572E-11 -2.000000E-1 7.403056E-11 2.691420E-10 5.630429E-11 -3.000000E-1 7.700152E-11 2.745173E-10 5.891465E-11 -4.000000E-1 7.997603E-11 2.799037E-10 6.152234E-11 -5.000000E-1 8.295320E-11 2.853016E-10 6.413181E-11 -6.000000E-1 8.593304E-11 2.907132E-10 6.674128E-11 -7.000000E-1 8.891732E-11 2.961409E-10 6.935164E-11 -8.000000E-1 9.190337E-11 3.015872E-10 7.196199E-11 -9.000000E-1 9.489476E-11 3.070539E-10 7.457057E-11 -10.000000E-1 9.788792E-11 3.125438E-10 7.718270E-11 -1.100000E+0 1.008882E-10 3.180611E-10 7.979306E-11 -1.200000E+0 1.038947E-10 3.236114E-10 8.240164E-11 -1.300000E+0 1.069100E-10 3.292016E-10 8.501377E-11 -1.400000E+0 1.099307E-10 3.348379E-10 8.762324E-11 -1.500000E+0 1.129594E-10 3.405303E-10 9.023715E-11 -1.600000E+0 1.160014E-10 3.462874E-10 9.284484E-11 -1.700000E+0 1.190541E-10 3.521201E-10 9.545786E-11 -1.800000E+0 1.221174E-10 3.580389E-10 9.806911E-11 | |[End SZxx_Input | |====================================================================== | [Model] SZxx_Output Model_type Output Polarity Inverting Vref=0 Cref=50p C_comp 15.5p 15.5p 15.5p [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 1.621421E-1 1.054839E-1 2.399942E-1 -1.700000E+0 1.535903E-1 1.011086E-1 2.257619E-1 -1.600000E+0 1.434768E-1 9.509101E-2 2.109761E-1 -1.500000E+0 1.328069E-1 8.807777E-2 1.961044E-1 -1.400000E+0 1.220884E-1 8.070645E-2 1.812176E-1 -1.300000E+0 1.114573E-1 7.334124E-2 1.663238E-1 -1.200000E+0 1.009467E-1 6.610344E-2 1.514294E-1 -1.100000E+0 9.057349E-2 5.902783E-2 1.365518E-1 -10.000000E-1 8.035783E-2 5.212987E-2 1.217367E-1 -9.000000E-1 7.033267E-2 4.542428E-2 1.071412E-1 -8.000000E-1 6.057085E-2 3.893109E-2 9.344263E-2 -7.000000E-1 5.128274E-2 3.268496E-2 8.130468E-2 -6.000000E-1 4.289249E-2 2.676061E-2 6.932358E-2 -5.000000E-1 3.499344E-2 2.133536E-2 5.731881E-2 -4.000000E-1 2.730694E-2 1.640336E-2 4.535629E-2 -3.000000E-1 1.987871E-2 1.177206E-2 3.352130E-2 -2.000000E-1 1.278521E-2 7.450595E-3 2.192045E-2 -10.000000E-2 6.120233E-3 3.500471E-3 1.068874E-2 0.0 1.320433E-10 5.101495E-10 9.931410E-11 1.000000E-1 -5.418220E-3 -3.001614E-3 -9.656684E-3 2.000000E-1 -1.007700E-2 -5.519983E-3 -1.796562E-2 3.000000E-1 -1.399053E-2 -7.561959E-3 -2.497391E-2 4.000000E-1 -1.717930E-2 -9.141319E-3 -3.072776E-2 5.000000E-1 -1.967868E-2 -1.028909E-2 -3.528067E-2 6.000000E-1 -2.155571E-2 -1.107135E-2 -3.872571E-2 7.000000E-1 -2.292408E-2 -1.159292E-2 -4.124136E-2 8.000000E-1 -2.392557E-2 -1.195857E-2 -4.306987E-2 9.000000E-1 -2.468360E-2 -1.223613E-2 -4.443318E-2 1.000000E+0 -2.528169E-2 -1.246068E-2 -4.548952E-2 1.100000E+0 -2.577130E-2 -1.265017E-2 -4.634055E-2 1.200000E+0 -2.618436E-2 -1.281470E-2 -4.705023E-2 1.300000E+0 -2.654141E-2 -1.296052E-2 -4.765950E-2 1.400000E+0 -2.685624E-2 -1.309182E-2 -4.819531E-2 1.500000E+0 -2.713844E-2 -1.321153E-2 -4.867594E-2 1.600000E+0 -2.739490E-2 -1.332183E-2 -4.911417E-2 1.700000E+0 -2.763069E-2 -1.342437E-2 -4.951915E-2 1.800000E+0 -2.784962E-2 -1.352044E-2 -4.989761E-2 1.900000E+0 -2.805464E-2 -1.361150E-2 -5.025459E-2 2.000000E+0 -2.824806E-2 -1.370357E-2 -5.059393E-2 2.100000E+0 -2.843262E-2 -1.383233E-2 -5.091862E-2 2.200000E+0 -2.862377E-2 -1.415372E-2 -5.123106E-2 2.300000E+0 -2.894574E-2 -1.536775E-2 -5.153494E-2 2.400000E+0 -2.981038E-2 -2.370548E-2 -5.187117E-2 2.500000E+0 -3.157951E-2 -6.747108E-2 -5.263244E-2 2.600000E+0 -3.603526E-2 -1.530313E-1 -5.502871E-2 2.700000E+0 -6.597586E-2 -2.581338E-1 -5.888509E-2 2.800000E+0 -1.487180E-1 -3.719883E-1 -6.360413E-2 2.900000E+0 -2.573087E-1 -4.904998E-1 -7.847097E-2 3.000000E+0 -3.758669E-1 -6.118405E-1 -1.519088E-1 3.100000E+0 -4.992674E-1 -7.350636E-1 -2.640571E-1 3.200000E+0 -6.254618E-1 -8.596225E-1 -3.880948E-1 3.300000E+0 -7.534536E-1 -9.851751E-1 -5.171389E-1 3.400000E+0 -8.827001E-1 -1.111494E+0 -6.488628E-1 3.500000E+0 -1.012862E+0 -1.238422E+0 -7.822540E-1 3.600000E+0 -1.143724E+0 -1.365844E+0 -9.167666E-1 | [Pulldown] -1.800000E+0 -1.115283E+0 -1.161835E+0 -1.067343E+0 -1.700000E+0 -9.848595E-1 -1.035451E+0 -9.324158E-1 -1.600000E+0 -8.552265E-1 -9.097971E-1 -7.983507E-1 -1.500000E+0 -7.266470E-1 -7.850844E-1 -6.655083E-1 -1.400000E+0 -5.995465E-1 -6.616252E-1 -5.345093E-1 -1.300000E+0 -4.746353E-1 -5.399130E-1 -4.066297E-1 -1.200000E+0 -3.533016E-1 -4.207860E-1 -2.850506E-1 -1.100000E+0 -2.386707E-1 -3.058213E-1 -1.804123E-1 -1.000000E+0 -1.393904E-1 -1.984205E-1 -1.141369E-1 -9.000000E-1 -7.597534E-2 -1.071316E-1 -8.728335E-2 -8.000000E-1 -5.443895E-2 -5.069674E-2 -7.714681E-2 -7.000000E-1 -4.673967E-2 -3.312923E-2 -6.733597E-2 -6.000000E-1 -3.990253E-2 -2.731642E-2 -5.716136E-2 -5.000000E-1 -3.309699E-2 -2.255933E-2 -4.751757E-2 -4.000000E-1 -2.637613E-2 -1.786306E-2 -3.815092E-2 -3.000000E-1 -1.966978E-2 -1.320288E-2 -2.869655E-2 -2.000000E-1 -1.298713E-2 -8.622088E-3 -1.914391E-2 -1.000000E-1 -6.399577E-3 -4.190867E-3 -9.552956E-3 2.220446E-16 -9.722135E-11 -1.026776E-10 -1.719241E-10 1.000000E-1 5.876811E-3 3.739285E-3 9.002376E-3 2.000000E-1 1.096956E-2 6.890549E-3 1.699233E-2 3.000000E-1 1.528120E-2 9.460875E-3 2.395911E-2 4.000000E-1 1.881778E-2 1.146115E-2 2.989468E-2 5.000000E-1 2.159159E-2 1.291299E-2 3.479380E-2 6.000000E-1 2.363172E-2 1.386914E-2 3.865538E-2 7.000000E-1 2.501286E-2 1.444451E-2 4.149599E-2 8.000000E-1 2.588769E-2 1.479096E-2 4.340717E-2 9.000000E-1 2.644311E-2 1.501820E-2 4.461476E-2 1.000000E+0 2.681658E-2 1.518104E-2 4.538516E-2 1.100000E+0 2.708483E-2 1.530547E-2 4.590527E-2 1.200000E+0 2.728856E-2 1.540503E-2 4.627945E-2 1.300000E+0 2.745030E-2 1.548746E-2 4.656394E-2 1.400000E+0 2.758328E-2 1.555757E-2 4.679021E-2 1.500000E+0 2.769577E-2 1.561849E-2 4.697682E-2 1.600000E+0 2.779313E-2 1.567238E-2 4.713530E-2 1.700000E+0 2.787903E-2 1.572076E-2 4.727317E-2 1.800000E+0 2.795604E-2 1.576474E-2 4.739550E-2 1.900000E+0 2.802601E-2 1.580517E-2 4.750582E-2 2.000000E+0 2.809031E-2 1.584338E-2 4.760670E-2 2.100000E+0 2.814999E-2 1.589466E-2 4.770000E-2 2.200000E+0 2.820589E-2 1.614029E-2 4.778716E-2 2.300000E+0 2.825984E-2 1.688564E-2 4.786924E-2 2.400000E+0 2.834408E-2 1.795510E-2 4.794711E-2 2.500000E+0 2.890929E-2 1.919886E-2 4.802190E-2 2.600000E+0 3.047810E-2 2.056521E-2 4.810486E-2 2.700000E+0 3.250767E-2 2.203016E-2 4.833196E-2 2.800000E+0 3.475108E-2 2.358073E-2 4.996407E-2 2.900000E+0 3.713052E-2 2.520824E-2 5.334228E-2 3.000000E+0 3.961448E-2 2.690555E-2 5.717560E-2 3.100000E+0 4.218537E-2 2.866366E-2 6.117334E-2 3.200000E+0 4.483160E-2 3.046214E-2 6.525724E-2 3.300000E+0 4.754342E-2 3.225584E-2 6.939624E-2 3.400000E+0 5.030621E-2 3.398848E-2 7.357347E-2 3.500000E+0 5.307968E-2 3.561911E-2 7.777841E-2 3.600000E+0 5.578384E-2 3.711373E-2 8.200288E-2 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.800000E+0 1.650000E+0 1.950000E+0 5.050505E-10 1.799999E+0 1.649999E+0 1.950000E+0 1.010101E-9 1.800000E+0 1.650000E+0 1.950000E+0 1.515152E-9 1.800000E+0 1.650000E+0 1.950000E+0 2.020202E-9 1.799999E+0 1.649999E+0 1.950000E+0 2.525253E-9 1.799998E+0 1.649999E+0 1.950026E+0 3.030303E-9 1.800032E+0 1.649996E+0 1.949810E+0 3.535354E-9 1.800043E+0 1.650023E+0 1.948935E+0 4.040404E-9 1.799687E+0 1.650032E+0 1.975464E+0 4.545455E-9 1.798647E+0 1.650030E+0 1.501698E+0 5.050505E-9 1.799303E+0 1.650019E+0 7.067079E-1 5.555556E-9 1.819892E+0 1.649905E+0 4.748230E-1 6.060606E-9 1.792330E+0 1.649330E+0 4.393336E-1 6.565657E-9 1.442110E+0 1.648942E+0 4.259860E-1 7.070707E-9 1.060642E+0 1.648670E+0 4.201089E-1 7.575758E-9 8.271809E-1 1.648861E+0 4.174591E-1 8.080808E-9 7.092088E-1 1.656730E+0 4.162048E-1 8.585859E-9 6.579705E-1 1.667831E+0 4.156214E-1 9.090909E-9 6.342501E-1 1.677124E+0 4.153372E-1 9.595960E-9 6.228656E-1 1.629460E+0 4.152033E-1 1.010101E-8 6.168598E-1 1.488649E+0 4.151361E-1 1.060606E-8 6.137679E-1 1.330916E+0 4.151034E-1 1.111111E-8 6.120743E-1 1.199923E+0 4.150862E-1 1.161616E-8 6.111788E-1 1.104006E+0 4.150770E-1 1.212121E-8 6.106842E-1 1.035928E+0 4.150717E-1 1.262626E-8 6.104187E-1 9.898827E-1 4.150684E-1 1.313131E-8 6.102711E-1 9.587939E-1 4.150662E-1 1.363636E-8 6.101904E-1 9.383452E-1 4.150647E-1 1.414141E-8 6.101448E-1 9.248168E-1 4.150635E-1 1.464646E-8 6.101189E-1 9.159757E-1 4.150626E-1 1.515152E-8 6.101037E-1 9.101736E-1 4.150619E-1 1.565657E-8 6.100944E-1 9.063780E-1 4.150614E-1 1.616162E-8 6.100885E-1 9.038981E-1 4.150610E-1 1.666667E-8 6.100845E-1 9.022706E-1 4.150606E-1 1.717172E-8 6.100816E-1 9.012109E-1 4.150603E-1 1.767677E-8 6.100794E-1 9.005128E-1 4.150601E-1 1.818182E-8 6.100776E-1 9.000594E-1 4.150599E-1 1.868687E-8 6.100761E-1 8.997593E-1 4.150597E-1 1.919192E-8 6.100749E-1 8.995648E-1 4.150596E-1 1.969697E-8 6.100738E-1 8.994352E-1 4.150595E-1 2.020202E-8 6.100729E-1 8.993512E-1 4.150594E-1 2.070707E-8 6.100721E-1 8.992949E-1 4.150593E-1 2.121212E-8 6.100713E-1 8.992581E-1 4.150592E-1 2.171717E-8 6.100707E-1 8.992333E-1 4.150592E-1 2.222222E-8 6.100701E-1 8.992167E-1 4.150592E-1 2.272727E-8 6.100696E-1 8.992054E-1 4.150591E-1 2.323232E-8 6.100692E-1 8.991977E-1 4.150591E-1 2.373737E-8 6.100688E-1 8.991922E-1 4.150591E-1 2.424242E-8 6.100684E-1 8.991884E-1 4.150591E-1 2.474747E-8 6.100681E-1 8.991855E-1 4.150591E-1 2.525253E-8 6.100678E-1 8.991834E-1 4.150590E-1 2.575758E-8 6.100676E-1 8.991817E-1 4.150590E-1 2.626263E-8 6.100673E-1 8.991804E-1 4.150590E-1 2.676768E-8 6.100671E-1 8.991793E-1 4.150590E-1 2.727273E-8 6.100670E-1 8.991784E-1 4.150590E-1 2.777778E-8 6.100668E-1 8.991776E-1 4.150590E-1 2.828283E-8 6.100667E-1 8.991769E-1 4.150590E-1 2.878788E-8 6.100665E-1 8.991762E-1 4.150590E-1 2.929293E-8 6.100664E-1 8.991757E-1 4.150590E-1 2.979798E-8 6.100663E-1 8.991752E-1 4.150590E-1 3.030303E-8 6.100662E-1 8.991747E-1 4.150590E-1 3.080808E-8 6.100662E-1 8.991743E-1 4.150590E-1 3.131313E-8 6.100661E-1 8.991739E-1 4.150590E-1 3.181818E-8 6.100660E-1 8.991735E-1 4.150590E-1 3.232323E-8 6.100660E-1 8.991731E-1 4.150590E-1 3.282828E-8 6.100659E-1 8.991728E-1 4.150590E-1 3.333333E-8 6.100659E-1 8.991725E-1 4.150590E-1 3.383838E-8 6.100659E-1 8.991723E-1 4.150590E-1 3.434343E-8 6.100658E-1 8.991720E-1 4.150590E-1 3.484848E-8 6.100658E-1 8.991718E-1 4.150590E-1 3.535354E-8 6.100658E-1 8.991715E-1 4.150590E-1 3.585859E-8 6.100657E-1 8.991713E-1 4.150590E-1 3.636364E-8 6.100657E-1 8.991712E-1 4.150590E-1 3.686869E-8 6.100657E-1 8.991710E-1 4.150590E-1 3.737374E-8 6.100657E-1 8.991708E-1 4.150590E-1 3.787879E-8 6.100657E-1 8.991707E-1 4.150590E-1 3.838384E-8 6.100657E-1 8.991705E-1 4.150590E-1 3.888889E-8 6.100656E-1 8.991704E-1 4.150590E-1 3.939394E-8 6.100656E-1 8.991703E-1 4.150590E-1 3.989899E-8 6.100656E-1 8.991702E-1 4.150590E-1 4.040404E-8 6.100656E-1 8.991700E-1 4.150590E-1 4.090909E-8 6.100656E-1 8.991699E-1 4.150590E-1 4.141414E-8 6.100656E-1 8.991699E-1 4.150590E-1 4.191919E-8 6.100656E-1 8.991698E-1 4.150590E-1 4.242424E-8 6.100656E-1 8.991697E-1 4.150590E-1 4.292929E-8 6.100656E-1 8.991696E-1 4.150590E-1 4.343434E-8 6.100656E-1 8.991695E-1 4.150590E-1 4.393939E-8 6.100656E-1 8.991695E-1 4.150590E-1 4.444444E-8 6.100656E-1 8.991694E-1 4.150590E-1 4.494949E-8 6.100656E-1 8.991694E-1 4.150590E-1 4.545455E-8 6.100656E-1 8.991693E-1 4.150590E-1 4.595960E-8 6.100656E-1 8.991693E-1 4.150590E-1 4.646465E-8 6.100656E-1 8.991692E-1 4.150590E-1 4.696970E-8 6.100656E-1 8.991692E-1 4.150590E-1 4.747475E-8 6.100656E-1 8.991691E-1 4.150590E-1 4.797980E-8 6.100656E-1 8.991691E-1 4.150590E-1 4.848485E-8 6.100656E-1 8.991691E-1 4.150590E-1 4.898990E-8 6.100656E-1 8.991690E-1 4.150590E-1 4.949495E-8 6.100656E-1 8.991690E-1 4.150590E-1 5.000000E-8 6.100655E-1 8.991690E-1 4.150590E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.128735E+0 6.254940E-1 1.546176E+0 5.050505E-10 1.128734E+0 6.254897E-1 1.546176E+0 1.010101E-9 1.128737E+0 6.254945E-1 1.546176E+0 1.515152E-9 1.128736E+0 6.254964E-1 1.546177E+0 2.020202E-9 1.128741E+0 6.254991E-1 1.546179E+0 2.525253E-9 1.128750E+0 6.255084E-1 1.546133E+0 3.030303E-9 1.128669E+0 6.255245E-1 1.545983E+0 3.535354E-9 1.128152E+0 6.255092E-1 1.552836E+0 4.040404E-9 1.128330E+0 6.252693E-1 1.218489E+0 4.545455E-9 1.138459E+0 6.249213E-1 1.016334E-1 5.050505E-9 1.151408E+0 6.246382E-1 8.385869E-4 5.555556E-9 9.104707E-1 6.245776E-1 1.129141E-3 6.060606E-9 3.002748E-1 6.269101E-1 5.718010E-4 6.565657E-9 1.925595E-2 6.348626E-1 2.981188E-4 7.070707E-9 4.879716E-3 6.481405E-1 1.577463E-4 7.575758E-9 2.049496E-3 6.616095E-1 8.952693E-5 8.080808E-9 9.348242E-4 5.954705E-1 5.493192E-5 8.585859E-9 5.015794E-4 3.970620E-1 3.689720E-5 9.090909E-9 2.846093E-4 1.703656E-1 2.647089E-5 9.595960E-9 1.710766E-4 4.223911E-2 2.010519E-5 1.010101E-8 1.066255E-4 1.253244E-2 1.575635E-5 1.060606E-8 7.066538E-5 6.671142E-3 1.265299E-5 1.111111E-8 4.923326E-5 3.624780E-3 1.026775E-5 1.161616E-8 3.653551E-5 2.045022E-3 8.404549E-6 1.212121E-8 2.846629E-5 1.204821E-3 6.898174E-6 1.262626E-8 2.320369E-5 7.465878E-4 5.679057E-6 1.313131E-8 1.950464E-5 4.749200E-4 4.676946E-6 1.363636E-8 1.678514E-5 3.107604E-4 3.855960E-6 1.414141E-8 1.465964E-5 2.072408E-4 3.178467E-6 1.464646E-8 1.293379E-5 1.412931E-4 2.620947E-6 1.515152E-8 1.148209E-5 9.833207E-5 2.160944E-6 1.565657E-8 1.023359E-5 7.005133E-5 1.781594E-6 1.616162E-8 9.143591E-6 5.122978E-5 1.469022E-6 1.666667E-8 8.180820E-6 3.850452E-5 1.210864E-6 1.717172E-8 7.327088E-6 2.985292E-5 9.985049E-7 1.767677E-8 6.564452E-6 2.382369E-5 8.228720E-7 1.818182E-8 5.884379E-6 1.960076E-5 6.786447E-7 1.868687E-8 5.273968E-6 1.653599E-5 5.591948E-7 1.919192E-8 4.728810E-6 1.429411E-5 -5.509992E-21 1.969697E-8 4.238406E-6 1.257938E-5 0.0 2.020202E-8 3.800472E-6 1.125339E-5 0.0 2.070707E-8 3.406254E-6 1.017938E-5 0.0 2.121212E-8 3.054036E-6 9.297542E-6 0.0 2.171717E-8 2.737153E-6 8.546053E-6 0.0 2.222222E-8 2.453812E-6 7.897263E-6 0.0 2.272727E-8 2.199133E-6 7.322954E-6 0.0 2.323232E-8 1.971244E-6 6.809667E-6 0.0 2.373737E-8 1.766614E-6 6.344011E-6 0.0 2.424242E-8 1.583374E-6 5.918938E-6 0.0 2.474747E-8 1.418996E-6 5.527775E-6 0.0 2.525253E-8 1.271694E-6 5.166354E-6 0.0 2.575758E-8 1.139683E-6 4.831194E-6 0.0 2.626263E-8 1.021292E-6 4.519422E-6 0.0 2.676768E-8 9.153015E-7 4.229157E-6 0.0 2.727273E-8 8.201665E-7 3.958109E-6 0.0 2.777778E-8 7.350758E-7 3.705287E-6 0.0 2.828283E-8 6.586438E-7 3.468662E-6 0.0 2.878788E-8 5.903404E-7 3.247778E-6 0.0 2.929293E-8 5.289398E-7 3.040745E-6 0.0 2.979798E-8 -5.578439E-21 2.847444E-6 0.0 3.030303E-8 0.0 2.666112E-6 0.0 3.080808E-8 0.0 2.496773E-6 0.0 3.131313E-8 0.0 2.337898E-6 0.0 3.181818E-8 0.0 2.189428E-6 0.0 3.232323E-8 0.0 2.050178E-6 0.0 3.282828E-8 0.0 1.919971E-6 0.0 3.333333E-8 0.0 1.797899E-6 0.0 3.383838E-8 0.0 1.683691E-6 0.0 3.434343E-8 0.0 1.576674E-6 0.0 3.484848E-8 0.0 1.476492E-6 0.0 3.535354E-8 0.0 1.382666E-6 0.0 3.585859E-8 0.0 1.294789E-6 0.0 3.636364E-8 0.0 1.212527E-6 0.0 3.686869E-8 0.0 1.135441E-6 0.0 3.737374E-8 0.0 1.063321E-6 0.0 3.787879E-8 0.0 9.957060E-7 0.0 3.838384E-8 0.0 9.324798E-7 0.0 3.888889E-8 0.0 8.731686E-7 0.0 3.939394E-8 0.0 8.177406E-7 0.0 3.989899E-8 0.0 7.657202E-7 0.0 4.040404E-8 0.0 7.171282E-7 0.0 4.090909E-8 0.0 6.715215E-7 0.0 4.141414E-8 0.0 6.289083E-7 0.0 4.191919E-8 0.0 5.889276E-7 0.0 4.242424E-8 0.0 5.515527E-7 0.0 4.292929E-8 0.0 5.165080E-7 0.0 4.343434E-8 0.0 0.0 0.0 4.393939E-8 0.0 0.0 0.0 4.444444E-8 0.0 0.0 0.0 4.494949E-8 0.0 0.0 0.0 4.545455E-8 0.0 0.0 0.0 4.595960E-8 0.0 0.0 0.0 4.646465E-8 0.0 0.0 0.0 4.696970E-8 0.0 0.0 0.0 4.747475E-8 0.0 0.0 0.0 4.797980E-8 0.0 0.0 0.0 4.848485E-8 0.0 0.0 0.0 4.898990E-8 0.0 0.0 0.0 4.949495E-8 0.0 0.0 0.0 5.000000E-8 0.0 0.0 0.0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 5.050505E-10 0.0 0.0 0.0 1.010101E-9 0.0 0.0 0.0 1.515152E-9 0.0 0.0 0.0 2.020202E-9 0.0 0.0 0.0 2.525253E-9 3.140300E-7 0.0 1.913811E-6 3.030303E-9 3.301423E-6 2.027863E-6 -3.416404E-5 3.535354E-9 -2.672937E-5 2.359643E-6 8.806848E-4 4.040404E-9 -6.042189E-5 -2.238407E-6 -8.584238E-3 4.545455E-9 1.293913E-3 -2.134587E-5 7.244496E-2 5.050505E-9 1.233437E-3 -3.590768E-5 1.081551E+0 5.555556E-9 -1.725517E-2 -5.286888E-5 1.500559E+0 6.060606E-9 -3.592197E-2 2.588412E-4 1.541490E+0 6.565657E-9 3.702126E-1 1.457625E-3 1.545828E+0 7.070707E-9 8.350117E-1 1.311000E-3 1.546149E+0 7.575758E-9 1.038024E+0 -3.412418E-4 1.546133E+0 8.080808E-9 1.103265E+0 -8.497440E-3 1.546129E+0 8.585859E-9 1.121332E+0 -2.342793E-2 1.546137E+0 9.090909E-9 1.126601E+0 -2.878984E-2 1.546145E+0 9.595960E-9 1.128039E+0 6.341604E-2 1.546151E+0 1.010101E-8 1.128475E+0 2.762104E-1 1.546156E+0 1.060606E-8 1.128601E+0 4.444443E-1 1.546160E+0 1.111111E-8 1.128647E+0 5.395928E-1 1.546163E+0 1.161616E-8 1.128666E+0 5.853709E-1 1.546166E+0 1.212121E-8 1.128677E+0 6.073175E-1 1.546168E+0 1.262626E-8 1.128685E+0 6.171695E-1 1.546170E+0 1.313131E-8 1.128692E+0 6.217170E-1 1.546171E+0 1.363636E-8 1.128697E+0 6.237413E-1 1.546172E+0 1.414141E-8 1.128702E+0 6.246673E-1 1.546173E+0 1.464646E-8 1.128706E+0 6.250841E-1 1.546173E+0 1.515152E-8 1.128710E+0 6.252760E-1 1.546174E+0 1.565657E-8 1.128713E+0 6.253651E-1 1.546174E+0 1.616162E-8 1.128716E+0 6.254078E-1 1.546175E+0 1.666667E-8 1.128718E+0 6.254294E-1 1.546175E+0 1.717172E-8 1.128720E+0 6.254412E-1 1.546175E+0 1.767677E-8 1.128722E+0 6.254484E-1 1.546175E+0 1.818182E-8 1.128723E+0 6.254534E-1 1.546176E+0 1.868687E-8 1.128725E+0 6.254572E-1 1.546176E+0 1.919192E-8 1.128726E+0 6.254603E-1 1.546176E+0 1.969697E-8 1.128727E+0 6.254630E-1 1.546176E+0 2.020202E-8 1.128728E+0 6.254654E-1 1.546176E+0 2.070707E-8 1.128729E+0 6.254676E-1 1.546176E+0 2.121212E-8 1.128730E+0 6.254696E-1 1.546176E+0 2.171717E-8 1.128730E+0 6.254714E-1 1.546176E+0 2.222222E-8 1.128731E+0 6.254730E-1 1.546176E+0 2.272727E-8 1.128731E+0 6.254745E-1 1.546176E+0 2.323232E-8 1.128732E+0 6.254760E-1 1.546176E+0 2.373737E-8 1.128732E+0 6.254772E-1 1.546176E+0 2.424242E-8 1.128733E+0 6.254784E-1 1.546176E+0 2.474747E-8 1.128733E+0 6.254796E-1 1.546176E+0 2.525253E-8 1.128733E+0 6.254806E-1 1.546176E+0 2.575758E-8 1.128733E+0 6.254815E-1 1.546176E+0 2.626263E-8 1.128734E+0 6.254824E-1 1.546176E+0 2.676768E-8 1.128734E+0 6.254832E-1 1.546176E+0 2.727273E-8 1.128734E+0 6.254840E-1 1.546176E+0 2.777778E-8 1.128734E+0 6.254847E-1 1.546176E+0 2.828283E-8 1.128734E+0 6.254853E-1 1.546176E+0 2.878788E-8 1.128734E+0 6.254859E-1 1.546176E+0 2.929293E-8 1.128734E+0 6.254865E-1 1.546176E+0 2.979798E-8 1.128735E+0 6.254870E-1 1.546176E+0 3.030303E-8 1.128735E+0 6.254875E-1 1.546176E+0 3.080808E-8 1.128735E+0 6.254879E-1 1.546176E+0 3.131313E-8 1.128735E+0 6.254884E-1 1.546176E+0 3.181818E-8 1.128735E+0 6.254888E-1 1.546176E+0 3.232323E-8 1.128735E+0 6.254891E-1 1.546176E+0 3.282828E-8 1.128735E+0 6.254895E-1 1.546176E+0 3.333333E-8 1.128735E+0 6.254898E-1 1.546176E+0 3.383838E-8 1.128735E+0 6.254901E-1 1.546176E+0 3.434343E-8 1.128735E+0 6.254903E-1 1.546176E+0 3.484848E-8 1.128735E+0 6.254906E-1 1.546176E+0 3.535354E-8 1.128735E+0 6.254908E-1 1.546176E+0 3.585859E-8 1.128735E+0 6.254910E-1 1.546176E+0 3.636364E-8 1.128735E+0 6.254912E-1 1.546176E+0 3.686869E-8 1.128735E+0 6.254914E-1 1.546176E+0 3.737374E-8 1.128735E+0 6.254916E-1 1.546176E+0 3.787879E-8 1.128735E+0 6.254918E-1 1.546176E+0 3.838384E-8 1.128735E+0 6.254919E-1 1.546176E+0 3.888889E-8 1.128735E+0 6.254921E-1 1.546176E+0 3.939394E-8 1.128735E+0 6.254922E-1 1.546176E+0 3.989899E-8 1.128735E+0 6.254923E-1 1.546176E+0 4.040404E-8 1.128735E+0 6.254924E-1 1.546176E+0 4.090909E-8 1.128735E+0 6.254926E-1 1.546176E+0 4.141414E-8 1.128735E+0 6.254927E-1 1.546176E+0 4.191919E-8 1.128735E+0 6.254927E-1 1.546176E+0 4.242424E-8 1.128735E+0 6.254928E-1 1.546176E+0 4.292929E-8 1.128735E+0 6.254929E-1 1.546176E+0 4.343434E-8 1.128735E+0 6.254930E-1 1.546176E+0 4.393939E-8 1.128735E+0 6.254931E-1 1.546176E+0 4.444444E-8 1.128735E+0 6.254931E-1 1.546176E+0 4.494949E-8 1.128735E+0 6.254932E-1 1.546176E+0 4.545455E-8 1.128735E+0 6.254932E-1 1.546176E+0 4.595960E-8 1.128735E+0 6.254933E-1 1.546176E+0 4.646465E-8 1.128735E+0 6.254933E-1 1.546176E+0 4.696970E-8 1.128735E+0 6.254934E-1 1.546176E+0 4.747475E-8 1.128735E+0 6.254934E-1 1.546176E+0 4.797980E-8 1.128735E+0 6.254935E-1 1.546176E+0 4.848485E-8 1.128735E+0 6.254935E-1 1.546176E+0 4.898990E-8 1.128735E+0 6.254935E-1 1.546176E+0 4.949495E-8 1.128735E+0 6.254936E-1 1.546176E+0 5.000000E-8 1.128735E+0 6.254936E-1 1.546176E+0 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 6.100655E-1 8.991686E-1 4.150590E-1 5.050505E-10 6.100668E-1 8.991719E-1 4.150591E-1 1.010101E-9 6.100648E-1 8.991701E-1 4.150588E-1 1.515152E-9 6.100654E-1 8.991679E-1 4.150591E-1 2.020202E-9 6.100663E-1 8.991694E-1 4.150591E-1 2.525253E-9 6.100660E-1 8.991703E-1 4.150578E-1 3.030303E-9 6.100403E-1 8.991695E-1 4.150499E-1 3.535354E-9 6.100461E-1 8.991230E-1 4.152274E-1 4.040404E-9 6.105825E-1 8.990868E-1 4.512152E-1 4.545455E-9 6.094872E-1 8.991445E-1 1.525357E+0 5.050505E-9 5.882710E-1 8.995564E-1 1.936303E+0 5.555556E-9 8.360568E-1 9.002764E-1 1.949005E+0 6.060606E-9 1.577013E+0 9.013160E-1 1.949975E+0 6.565657E-9 1.758953E+0 8.931818E-1 1.949992E+0 7.070707E-9 1.791862E+0 8.664156E-1 1.949977E+0 7.575758E-9 1.798234E+0 8.426937E-1 1.949978E+0 8.080808E-9 1.799648E+0 9.614310E-1 1.949982E+0 8.585859E-9 1.799912E+0 1.384966E+0 1.949985E+0 9.090909E-9 1.799963E+0 1.589499E+0 1.949988E+0 9.595960E-9 1.799973E+0 1.611171E+0 1.949991E+0 1.010101E-8 1.799978E+0 1.630180E+0 1.949993E+0 1.060606E-8 1.799980E+0 1.642102E+0 1.949994E+0 1.111111E-8 1.799983E+0 1.647063E+0 1.949995E+0 1.161616E-8 1.799985E+0 1.648888E+0 1.949996E+0 1.212121E-8 1.799987E+0 1.649585E+0 1.949997E+0 1.262626E-8 1.799988E+0 1.649834E+0 1.949998E+0 1.313131E-8 1.799990E+0 1.649928E+0 1.949998E+0 1.363636E-8 1.799991E+0 1.649963E+0 1.949998E+0 1.414141E-8 1.799992E+0 1.649977E+0 1.949999E+0 1.464646E-8 1.799993E+0 1.649982E+0 1.949999E+0 1.515152E-8 1.799994E+0 1.649985E+0 1.949999E+0 1.565657E-8 1.799994E+0 1.649987E+0 1.949999E+0 1.616162E-8 1.799995E+0 1.649988E+0 1.949999E+0 1.666667E-8 1.799996E+0 1.649989E+0 1.950000E+0 1.717172E-8 1.799996E+0 1.649990E+0 1.950000E+0 1.767677E-8 1.799997E+0 1.649991E+0 1.950000E+0 1.818182E-8 1.799997E+0 1.649991E+0 1.950000E+0 1.868687E-8 1.799997E+0 1.649992E+0 1.950000E+0 1.919192E-8 1.799998E+0 1.649993E+0 1.950000E+0 1.969697E-8 1.799998E+0 1.649993E+0 1.950000E+0 2.020202E-8 1.799998E+0 1.649994E+0 1.950000E+0 2.070707E-8 1.799998E+0 1.649994E+0 1.950000E+0 2.121212E-8 1.799999E+0 1.649995E+0 1.950000E+0 2.171717E-8 1.799999E+0 1.649995E+0 1.950000E+0 2.222222E-8 1.799999E+0 1.649995E+0 1.950000E+0 2.272727E-8 1.799999E+0 1.649996E+0 1.950000E+0 2.323232E-8 1.799999E+0 1.649996E+0 1.950000E+0 2.373737E-8 1.799999E+0 1.649996E+0 1.950000E+0 2.424242E-8 1.799999E+0 1.649997E+0 1.950000E+0 2.474747E-8 1.799999E+0 1.649997E+0 1.950000E+0 2.525253E-8 1.799999E+0 1.649997E+0 1.950000E+0 2.575758E-8 1.799999E+0 1.649997E+0 1.950000E+0 2.626263E-8 1.800000E+0 1.649997E+0 1.950000E+0 2.676768E-8 1.800000E+0 1.649998E+0 1.950000E+0 2.727273E-8 1.800000E+0 1.649998E+0 1.950000E+0 2.777778E-8 1.800000E+0 1.649998E+0 1.950000E+0 2.828283E-8 1.800000E+0 1.649998E+0 1.950000E+0 2.878788E-8 1.800000E+0 1.649998E+0 1.950000E+0 2.929293E-8 1.800000E+0 1.649998E+0 1.950000E+0 2.979798E-8 1.800000E+0 1.649998E+0 1.950000E+0 3.030303E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.080808E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.131313E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.181818E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.232323E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.282828E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.333333E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.383838E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.434343E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.484848E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.535354E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.585859E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.636364E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.686869E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.737374E-8 1.800000E+0 1.649999E+0 1.950000E+0 3.787879E-8 1.800000E+0 1.650000E+0 1.950000E+0 3.838384E-8 1.800000E+0 1.650000E+0 1.950000E+0 3.888889E-8 1.800000E+0 1.650000E+0 1.950000E+0 3.939394E-8 1.800000E+0 1.650000E+0 1.950000E+0 3.989899E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.040404E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.090909E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.141414E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.191919E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.242424E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.292929E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.343434E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.393939E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.444444E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.494949E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.545455E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.595960E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.646465E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.696970E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.747475E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.797980E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.848485E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.898990E-8 1.800000E+0 1.650000E+0 1.950000E+0 4.949495E-8 1.800000E+0 1.650000E+0 1.950000E+0 5.000000E-8 1.800000E+0 1.650000E+0 1.950000E+0 | [Ramp] R_load=50 dV/dt_r 6.772E-1/7.614E-10 3.753E-1/1.106E-9 9.277E-1/4.723E-10 dV/dt_f 7.140E-1/1.089E-9 4.505E-1/1.942E-9 9.210E-1/5.766E-10 | |[End SZxx_Output | |====================================================================== [End]