|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SV125 | TinyLogic(tm) Buffer with 3-STATE Output | SC70 5-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sv125p5x_300.ibs | [File Rev] 1.0 | [Date] 12/31/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SV125P5X_300 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 oeb cntrl 32m 1.01n 0.13p 2 a data_i 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y data_o 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=2.0 Vinl=.8 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.728073E-1 -2.119528E-1 -5.184359E-1 -3.200000E+0 -2.545625E-1 -1.995291E-1 -4.883392E-1 -3.100000E+0 -2.371367E-1 -1.878315E-1 -4.596109E-1 -3.000000E+0 -2.206675E-1 -1.764486E-1 -4.322436E-1 -2.900000E+0 -2.049778E-1 -1.655567E-1 -4.060791E-1 -2.800000E+0 -1.901230E-1 -1.552732E-1 -3.809700E-1 -2.700000E+0 -1.760454E-1 -1.453159E-1 -3.568391E-1 -2.600000E+0 -1.628614E-1 -1.356984E-1 -3.336519E-1 -2.500000E+0 -1.505274E-1 -1.265253E-1 -3.113909E-1 -2.400000E+0 -1.390167E-1 -1.179142E-1 -2.900430E-1 -2.300000E+0 -1.282490E-1 -1.095643E-1 -2.695879E-1 -2.200000E+0 -1.183112E-1 -1.015165E-1 -2.499434E-1 -2.100000E+0 -1.087658E-1 -9.388060E-2 -2.312316E-1 -2.000000E+0 -9.972993E-2 -8.673681E-2 -2.133581E-1 -1.900000E+0 -9.117922E-2 -7.979593E-2 -1.963301E-1 -1.800000E+0 -8.301386E-2 -7.306590E-2 -1.800469E-1 -1.700000E+0 -7.531629E-2 -6.665343E-2 -1.645188E-1 -1.600000E+0 -6.805421E-2 -6.037135E-2 -1.496380E-1 -1.500000E+0 -6.108654E-2 -5.424653E-2 -1.355342E-1 -1.400000E+0 -5.446182E-2 -4.826075E-2 -1.220681E-1 -1.300000E+0 -4.811062E-2 -4.239940E-2 -1.090660E-1 -1.200000E+0 -4.200152E-2 -3.665092E-2 -9.667044E-2 -1.100000E+0 -3.608322E-2 -3.100768E-2 -8.452690E-2 -1.000000E+0 -3.028693E-2 -2.546840E-2 -7.259362E-2 -9.000000E-1 -2.450727E-2 -2.004334E-2 -6.030808E-2 -8.000000E-1 -1.855803E-2 -1.476573E-2 -4.649545E-2 -7.000000E-1 -1.212460E-2 -9.719288E-3 -3.038626E-2 -6.000000E-1 -5.415557E-3 -5.100839E-3 -1.517954E-2 -5.000000E-1 -1.114564E-3 -1.215637E-3 -4.119517E-3 -4.000000E-1 -1.067148E-4 -8.418900E-5 -3.195995E-4 -3.000000E-1 -1.461396E-5 -1.366379E-5 -1.779936E-5 -2.000000E-1 -8.776478E-6 -8.261684E-6 -9.299498E-6 -1.000000E-1 -7.602582E-6 -7.009376E-6 -8.199682E-6 4.440892E-16 -6.600124E-6 -6.000386E-6 -7.200046E-6 1.000000E-1 -5.602508E-6 -5.003930E-6 -6.201383E-6 2.000000E-1 -4.605000E-6 -4.008016E-6 -5.202728E-6 3.000000E-1 -3.607495E-6 -3.012124E-6 -4.204072E-6 4.000000E-1 -2.609990E-6 -2.016231E-6 -3.205417E-6 5.000000E-1 -1.612484E-6 -1.020336E-6 -2.206761E-6 6.000000E-1 -6.149782E-7 -2.444004E-8 -1.208106E-6 7.000000E-1 3.825278E-7 9.714585E-7 -2.094507E-7 8.000000E-1 1.380034E-6 1.967359E-6 7.892048E-7 9.000000E-1 2.377541E-6 2.963263E-6 1.787860E-6 1.000000E+0 3.375047E-6 3.959170E-6 2.786516E-6 1.100000E+0 4.372555E-6 4.955079E-6 3.785171E-6 1.200000E+0 5.370062E-6 5.950992E-6 4.783827E-6 1.300000E+0 6.367570E-6 6.946909E-6 5.782482E-6 1.400000E+0 7.365078E-6 7.942830E-6 6.781138E-6 1.500000E+0 8.362587E-6 8.938756E-6 7.779793E-6 1.600000E+0 9.360096E-6 9.934687E-6 8.778449E-6 1.700000E+0 1.035761E-5 1.093062E-5 9.777104E-6 1.800000E+0 1.135512E-5 1.192656E-5 1.077576E-5 1.900000E+0 1.235263E-5 1.292251E-5 1.177442E-5 2.000000E+0 1.335014E-5 1.391847E-5 1.277307E-5 2.100000E+0 1.434765E-5 1.491443E-5 1.377173E-5 2.200000E+0 1.534516E-5 1.591041E-5 1.477038E-5 2.300000E+0 1.634268E-5 1.690639E-5 1.576904E-5 2.400000E+0 1.734019E-5 1.790238E-5 1.676769E-5 2.500000E+0 1.833771E-5 1.889839E-5 1.776635E-5 2.600000E+0 1.933523E-5 1.989441E-5 1.876500E-5 2.700000E+0 2.033275E-5 2.089045E-5 1.976366E-5 2.800000E+0 2.133026E-5 2.188651E-5 2.076232E-5 2.900000E+0 2.232779E-5 2.288258E-5 2.176097E-5 3.000000E+0 2.332531E-5 2.387869E-5 2.275963E-5 3.100000E+0 2.432284E-5 2.487483E-5 2.375828E-5 3.200000E+0 2.532037E-5 2.587100E-5 2.475694E-5 3.300000E+0 2.631791E-5 2.686722E-5 2.575560E-5 | [POWER Clamp] 0.0 2.631791E-5 2.387869E-5 2.875157E-5 -1.000000E-1 2.731545E-5 2.487483E-5 2.975022E-5 -2.000000E-1 2.831299E-5 2.587100E-5 3.074888E-5 -3.000000E-1 2.931055E-5 2.686722E-5 3.174754E-5 -4.000000E-1 3.030810E-5 2.786349E-5 3.274620E-5 -5.000000E-1 3.130567E-5 2.885981E-5 3.374485E-5 -6.000000E-1 3.230325E-5 2.985620E-5 3.474351E-5 -7.000000E-1 3.330084E-5 3.085268E-5 3.574217E-5 -8.000000E-1 3.429844E-5 3.184925E-5 3.674083E-5 -9.000000E-1 3.529605E-5 3.284592E-5 3.773949E-5 -1.000000E+0 3.629368E-5 3.384273E-5 3.873815E-5 -1.100000E+0 3.729133E-5 3.483969E-5 3.973682E-5 -1.200000E+0 3.828900E-5 3.583682E-5 4.073548E-5 -1.300000E+0 3.928670E-5 3.683416E-5 4.173414E-5 -1.400000E+0 4.028443E-5 3.783173E-5 4.273281E-5 -1.500000E+0 4.128218E-5 3.882958E-5 4.373147E-5 -1.600000E+0 4.227998E-5 3.982775E-5 4.473014E-5 -1.700000E+0 4.327781E-5 4.082628E-5 4.572881E-5 -1.800000E+0 4.427569E-5 4.182524E-5 4.672748E-5 -1.900000E+0 4.527362E-5 4.282469E-5 4.772615E-5 -2.000000E+0 4.627161E-5 4.382469E-5 4.872482E-5 -2.100000E+0 4.726966E-5 4.482535E-5 4.972350E-5 -2.200000E+0 4.826779E-5 4.582674E-5 5.072218E-5 -2.300000E+0 4.926599E-5 4.682898E-5 5.172086E-5 -2.400000E+0 5.026429E-5 4.783219E-5 5.271954E-5 -2.500000E+0 5.126269E-5 4.883650E-5 5.371823E-5 -2.600000E+0 5.226120E-5 4.984207E-5 5.471692E-5 -2.700000E+0 5.325984E-5 5.084907E-5 5.571561E-5 -2.800000E+0 5.425861E-5 5.185770E-5 5.671431E-5 -2.900000E+0 5.525754E-5 5.286819E-5 5.771301E-5 -3.000000E+0 5.625665E-5 5.388078E-5 5.871172E-5 -3.100000E+0 5.725594E-5 5.489574E-5 5.971043E-5 -3.200000E+0 5.825544E-5 5.591340E-5 6.070915E-5 -3.300000E+0 5.925518E-5 5.693410E-5 6.170787E-5 | |[End data_i | |====================================================================== | [Model] data_o Model_type 3-state Enable Active-Low Polarity Non-Inverting Vref=0.0 Vmeas=1.65 Rref=500 Cref=30p C_comp 4.5p 4.5p 4.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [Pullup] -3.300000E+0 3.684115E-1 9.327148E-2 4.504551E-1 -3.200000E+0 3.615896E-1 9.239900E-2 4.430397E-1 -3.100000E+0 3.544344E-1 9.268932E-2 4.351710E-1 -3.000000E+0 3.469727E-1 9.589622E-2 4.268887E-1 -2.900000E+0 3.392183E-1 1.179239E-1 4.182098E-1 -2.800000E+0 3.311577E-1 1.872668E-1 4.091299E-1 -2.700000E+0 3.227947E-1 2.304111E-1 3.996322E-1 -2.600000E+0 3.141293E-1 2.373644E-1 3.897327E-1 -2.500000E+0 3.051622E-1 2.378370E-1 3.794109E-1 -2.400000E+0 2.958941E-1 2.352596E-1 3.686762E-1 -2.300000E+0 2.863264E-1 2.307984E-1 3.575339E-1 -2.200000E+0 2.764608E-1 2.250155E-1 3.459705E-1 -2.100000E+0 2.662998E-1 2.182304E-1 3.339938E-1 -2.000000E+0 2.558504E-1 2.106444E-1 3.216081E-1 -1.900000E+0 2.451050E-1 2.023926E-1 3.088071E-1 -1.800000E+0 2.340772E-1 1.935696E-1 2.956001E-1 -1.700000E+0 2.227700E-1 1.842429E-1 2.819852E-1 -1.600000E+0 2.111908E-1 1.744631E-1 2.679714E-1 -1.500000E+0 1.993437E-1 1.642778E-1 2.535614E-1 -1.400000E+0 1.872400E-1 1.537512E-1 2.387651E-1 -1.300000E+0 1.748898E-1 1.429727E-1 2.235909E-1 -1.200000E+0 1.623043E-1 1.320283E-1 2.080509E-1 -1.100000E+0 1.494982E-1 1.209701E-1 1.921741E-1 -1.000000E+0 1.364872E-1 1.098226E-1 1.759479E-1 -9.000000E-1 1.233017E-1 9.859934E-2 1.594088E-1 -8.000000E-1 1.099563E-1 8.731224E-2 1.426102E-1 -7.000000E-1 9.642001E-2 7.596354E-2 1.241135E-1 -6.000000E-1 8.267042E-2 6.456883E-2 9.030815E-2 -5.000000E-1 6.896658E-2 5.320128E-2 7.513955E-2 -4.000000E-1 5.524838E-2 4.221397E-2 6.274051E-2 -3.000000E-1 4.144334E-2 3.147658E-2 4.925884E-2 -2.000000E-1 2.758119E-2 2.083172E-2 3.437122E-2 -1.000000E-1 1.373315E-2 1.031104E-2 1.783565E-2 0.0 -1.615311E-5 -1.660716E-5 -1.058767E-5 10.000000E-2 -1.348587E-2 -1.001311E-2 -1.808938E-2 2.000000E-1 -2.648208E-2 -1.958054E-2 -3.566256E-2 3.000000E-1 -3.896530E-2 -2.870764E-2 -5.264346E-2 4.000000E-1 -5.093096E-2 -3.739190E-2 -6.902515E-2 5.000000E-1 -6.237764E-2 -4.563151E-2 -8.480445E-2 6.000000E-1 -7.331392E-2 -5.342479E-2 -9.999939E-2 7.000000E-1 -8.375948E-2 -6.077039E-2 -1.147014E-1 8.000000E-1 -9.366194E-2 -6.766627E-2 -1.287257E-1 9.000000E-1 -1.030017E-1 -7.410674E-2 -1.420578E-1 1.000000E+0 -1.118074E-1 -8.009549E-2 -1.547616E-1 1.100000E+0 -1.200744E-1 -8.562952E-2 -1.668296E-1 1.200000E+0 -1.277992E-1 -9.070709E-2 -1.782557E-1 1.300000E+0 -1.349789E-1 -9.532687E-2 -1.890343E-1 1.400000E+0 -1.416104E-1 -9.948806E-2 -1.991595E-1 1.500000E+0 -1.476913E-1 -1.031910E-1 -2.086253E-1 1.600000E+0 -1.532195E-1 -1.064384E-1 -2.174255E-1 1.700000E+0 -1.581943E-1 -1.092394E-1 -2.255531E-1 1.800000E+0 -1.626181E-1 -1.116184E-1 -2.329998E-1 1.900000E+0 -1.665012E-1 -1.136275E-1 -2.397542E-1 2.000000E+0 -1.698715E-1 -1.153455E-1 -2.457997E-1 2.100000E+0 -1.727842E-1 -1.168492E-1 -2.511174E-1 2.200000E+0 -1.753153E-1 -1.181928E-1 -2.557110E-1 2.300000E+0 -1.775405E-1 -1.194113E-1 -2.596407E-1 2.400000E+0 -1.795223E-1 -1.205284E-1 -2.630144E-1 2.500000E+0 -1.813084E-1 -1.215615E-1 -2.659465E-1 2.600000E+0 -1.829354E-1 -1.225236E-1 -2.685331E-1 2.700000E+0 -1.844316E-1 -1.234254E-1 -2.708489E-1 2.800000E+0 -1.858189E-1 -1.242752E-1 -2.729499E-1 2.900000E+0 -1.871146E-1 -1.250799E-1 -2.748784E-1 3.000000E+0 -1.883326E-1 -1.258453E-1 -2.766666E-1 3.100000E+0 -1.894842E-1 -1.265763E-1 -2.783394E-1 3.200000E+0 -1.905786E-1 -1.272768E-1 -2.799162E-1 3.300000E+0 -1.916233E-1 -1.279502E-1 -2.814123E-1 3.400000E+0 -1.926247E-1 -1.285997E-1 -2.828400E-1 3.500000E+0 -1.935881E-1 -1.292281E-1 -2.842094E-1 3.600000E+0 -1.945179E-1 -1.298384E-1 -2.855286E-1 3.700000E+0 -1.954183E-1 -1.304320E-1 -2.868044E-1 3.800000E+0 -1.962932E-1 -1.310094E-1 -2.880423E-1 3.900000E+0 -1.971462E-1 -1.315720E-1 -2.892472E-1 4.000000E+0 -1.979777E-1 -1.321217E-1 -2.904234E-1 4.100000E+0 -1.987896E-1 -1.326597E-1 -2.915763E-1 4.200000E+0 -1.995843E-1 -1.331871E-1 -2.927075E-1 4.300000E+0 -2.003637E-1 -1.337049E-1 -2.938174E-1 4.400000E+0 -2.011294E-1 -1.342141E-1 -2.949090E-1 4.500000E+0 -2.018828E-1 -1.347155E-1 -2.959848E-1 4.600000E+0 -2.026253E-1 -1.352098E-1 -2.970468E-1 4.700000E+0 -2.033581E-1 -1.356979E-1 -2.980967E-1 4.800000E+0 -2.040822E-1 -1.361802E-1 -2.991361E-1 4.900000E+0 -2.047987E-1 -1.366576E-1 -3.001666E-1 5.000000E+0 -2.055085E-1 -1.371306E-1 -3.011893E-1 5.100000E+0 -2.062126E-1 -1.375997E-1 -3.022056E-1 5.200000E+0 -2.069118E-1 -1.380654E-1 -3.032166E-1 5.300000E+0 -2.076068E-1 -1.385283E-1 -3.042234E-1 5.400000E+0 -2.082985E-1 -1.389888E-1 -3.052271E-1 5.500000E+0 -2.089874E-1 -1.394473E-1 -3.062285E-1 5.600000E+0 -2.096742E-1 -1.399043E-1 -3.072286E-1 5.700000E+0 -2.103595E-1 -1.403601E-1 -3.082282E-1 5.800000E+0 -2.110440E-1 -1.408152E-1 -3.092281E-1 5.900000E+0 -2.117282E-1 -1.412698E-1 -3.102291E-1 6.000000E+0 -2.124125E-1 -1.417243E-1 -3.112320E-1 6.100000E+0 -2.130976E-1 -1.421790E-1 -3.122373E-1 6.200000E+0 -2.137838E-1 -1.426342E-1 -3.132458E-1 6.300000E+0 -2.144717E-1 -1.430901E-1 -3.142580E-1 6.400000E+0 -2.151615E-1 -1.435471E-1 -3.152745E-1 6.500000E+0 -2.158538E-1 -1.440052E-1 -3.162960E-1 6.600000E+0 -2.165488E-1 -1.444649E-1 -3.173228E-1 | [Pulldown] -3.300000E+0 -1.456758E-1 -1.113134E-1 -1.878867E-1 -3.200000E+0 -1.471523E-1 -1.123631E-1 -1.896684E-1 -3.100000E+0 -1.484554E-1 -1.132394E-1 -1.912450E-1 -3.000000E+0 -1.496259E-1 -1.141177E-1 -1.926197E-1 -2.900000E+0 -1.505939E-1 -1.147934E-1 -1.937284E-1 -2.800000E+0 -1.512979E-1 -1.152648E-1 -1.944842E-1 -2.700000E+0 -1.516775E-1 -1.154932E-1 -1.947825E-1 -2.600000E+0 -1.516792E-1 -1.154704E-1 -1.945230E-1 -2.500000E+0 -1.512707E-1 -1.152058E-1 -1.936509E-1 -2.400000E+0 -1.504582E-1 -1.146541E-1 -1.921825E-1 -2.300000E+0 -1.492549E-1 -1.138297E-1 -1.901746E-1 -2.200000E+0 -1.477805E-1 -1.127849E-1 -1.876987E-1 -2.100000E+0 -1.459490E-1 -1.115081E-1 -1.848082E-1 -2.000000E+0 -1.438263E-1 -1.099700E-1 -1.816000E-1 -1.900000E+0 -1.414153E-1 -1.081863E-1 -1.780589E-1 -1.800000E+0 -1.386871E-1 -1.061506E-1 -1.741887E-1 -1.700000E+0 -1.356531E-1 -1.038527E-1 -1.699677E-1 -1.600000E+0 -1.323022E-1 -1.012790E-1 -1.654080E-1 -1.500000E+0 -1.286166E-1 -9.841285E-2 -1.605104E-1 -1.400000E+0 -1.245733E-1 -9.523482E-2 -1.552546E-1 -1.300000E+0 -1.201429E-1 -9.172210E-2 -1.496180E-1 -1.200000E+0 -1.152891E-1 -8.784850E-2 -1.435610E-1 -1.100000E+0 -1.099660E-1 -8.358446E-2 -1.370426E-1 -1.000000E+0 -1.041173E-1 -7.889654E-2 -1.299970E-1 -9.000000E-1 -9.767297E-2 -7.374397E-2 -1.223352E-1 -8.000000E-1 -9.054462E-2 -6.806179E-2 -1.139316E-1 -7.000000E-1 -8.259931E-2 -6.171055E-2 -1.046021E-1 -6.000000E-1 -7.356029E-2 -5.444336E-2 -9.403749E-2 -5.000000E-1 -6.299052E-2 -4.657850E-2 -8.158229E-2 -4.000000E-1 -5.114143E-2 -3.797978E-2 -6.672793E-2 -3.000000E-1 -3.878123E-2 -2.869198E-2 -5.073299E-2 -2.000000E-1 -2.612336E-2 -1.923990E-2 -3.426225E-2 -1.000000E-1 -1.319253E-2 -9.667133E-3 -1.735375E-2 4.440892E-16 -2.842500E-7 -3.476500E-7 -2.286600E-7 1.000000E-1 1.298178E-2 9.420672E-3 1.720234E-2 2.000000E-1 2.529397E-2 1.828088E-2 3.365173E-2 3.000000E-1 3.694053E-2 2.658685E-2 4.934691E-2 4.000000E-1 4.792612E-2 3.434533E-2 6.428746E-2 5.000000E-1 5.825581E-2 4.156326E-2 7.847354E-2 6.000000E-1 6.793498E-2 4.824768E-2 9.190582E-2 7.000000E-1 7.696929E-2 5.440572E-2 1.045854E-1 8.000000E-1 8.536455E-2 6.004454E-2 1.165135E-1 9.000000E-1 9.312647E-2 6.517112E-2 1.276914E-1 1.000000E+0 1.002603E-1 6.979208E-2 1.381194E-1 1.100000E+0 1.067698E-1 7.391302E-2 1.477958E-1 1.200000E+0 1.126556E-1 7.753707E-2 1.567138E-1 1.300000E+0 1.179101E-1 8.066133E-2 1.648554E-1 1.400000E+0 1.225071E-1 8.326925E-2 1.721766E-1 1.500000E+0 1.263797E-1 8.532472E-2 1.785756E-1 1.600000E+0 1.294138E-1 8.680995E-2 1.838521E-1 1.700000E+0 1.315555E-1 8.780914E-2 1.877726E-1 1.800000E+0 1.329603E-1 8.847913E-2 1.903685E-1 1.900000E+0 1.338869E-1 8.894989E-2 1.920111E-1 2.000000E+0 1.345314E-1 8.930048E-2 1.930879E-1 2.100000E+0 1.350086E-1 8.957545E-2 1.938425E-1 2.200000E+0 1.353818E-1 8.979936E-2 1.944072E-1 2.300000E+0 1.356871E-1 8.999096E-2 1.948539E-1 2.400000E+0 1.359459E-1 9.015924E-2 1.952233E-1 2.500000E+0 1.361703E-1 9.030905E-2 1.955397E-1 2.600000E+0 1.363809E-1 9.044523E-2 1.958183E-1 2.700000E+0 1.365945E-1 9.057095E-2 1.960691E-1 2.800000E+0 1.367682E-1 9.068849E-2 1.962973E-1 2.900000E+0 1.369219E-1 9.079909E-2 1.965248E-1 3.000000E+0 1.370666E-1 9.089811E-2 1.968226E-1 3.100000E+0 1.372059E-1 9.099213E-2 1.970199E-1 3.200000E+0 1.373418E-1 9.109158E-2 1.971903E-1 3.300000E+0 1.374572E-1 9.119418E-2 1.973597E-1 3.400000E+0 1.375603E-1 9.133271E-2 1.975366E-1 3.500000E+0 1.376946E-1 9.179119E-2 1.977300E-1 3.600000E+0 1.378476E-1 9.276873E-2 1.979127E-1 3.700000E+0 1.380288E-1 9.386137E-2 1.978452E-1 3.800000E+0 1.382858E-1 9.502830E-2 1.968984E-1 3.900000E+0 1.388393E-1 9.629474E-2 1.946546E-1 4.000000E+0 1.402123E-1 9.770049E-2 1.913629E-1 4.100000E+0 1.427134E-1 9.927521E-2 1.878689E-1 4.200000E+0 1.463144E-1 1.010487E-1 1.918055E-1 4.300000E+0 1.509777E-1 1.030488E-1 2.036428E-1 4.400000E+0 1.565184E-1 1.053036E-1 2.081808E-1 4.500000E+0 1.628367E-1 1.078433E-1 2.143786E-1 4.600000E+0 1.699118E-1 1.106980E-1 2.221261E-1 4.700000E+0 1.777178E-1 1.138937E-1 2.313680E-1 4.800000E+0 1.862380E-1 1.174541E-1 2.419591E-1 4.900000E+0 1.954657E-1 1.214017E-1 2.537038E-1 5.000000E+0 2.054088E-1 1.257594E-1 2.666136E-1 5.100000E+0 2.160626E-1 1.305501E-1 2.806545E-1 5.200000E+0 2.274378E-1 1.357963E-1 2.957999E-1 5.300000E+0 2.395369E-1 1.415201E-1 3.120394E-1 5.400000E+0 2.523936E-1 1.477422E-1 3.293525E-1 5.500000E+0 2.659871E-1 1.544819E-1 3.477394E-1 5.600000E+0 2.803357E-1 1.617568E-1 3.671766E-1 5.700000E+0 2.954458E-1 1.695826E-1 3.876685E-1 5.800000E+0 3.113214E-1 1.779729E-1 4.091846E-1 5.900000E+0 3.279647E-1 1.869393E-1 4.317180E-1 6.000000E+0 3.453753E-1 1.964909E-1 4.552650E-1 6.100000E+0 3.635508E-1 2.066347E-1 4.797820E-1 6.200000E+0 3.824866E-1 2.173755E-1 5.052591E-1 6.300000E+0 4.022057E-1 2.287158E-1 5.316887E-1 6.400000E+0 4.226405E-1 2.406556E-1 5.590167E-1 6.500000E+0 4.438089E-1 2.531929E-1 5.872352E-1 6.600000E+0 4.656987E-1 2.663233E-1 6.163451E-1 | [GND Clamp] -3.300000E+0 -1.852318E-1 -2.323152E-1 -2.549380E-1 -3.200000E+0 -1.784472E-1 -2.235406E-1 -2.464649E-1 -3.100000E+0 -1.716662E-1 -2.148182E-1 -2.380977E-1 -3.000000E+0 -1.648863E-1 -2.059375E-1 -2.298073E-1 -2.900000E+0 -1.580765E-1 -1.971012E-1 -2.215414E-1 -2.800000E+0 -1.512499E-1 -1.882322E-1 -2.132501E-1 -2.700000E+0 -1.444097E-1 -1.793548E-1 -2.049018E-1 -2.600000E+0 -1.375593E-1 -1.704481E-1 -1.964780E-1 -2.500000E+0 -1.307083E-1 -1.615246E-1 -1.879664E-1 -2.400000E+0 -1.238593E-1 -1.525820E-1 -1.793576E-1 -2.300000E+0 -1.170176E-1 -1.436591E-1 -1.706492E-1 -2.200000E+0 -1.101052E-1 -1.347232E-1 -1.618380E-1 -2.100000E+0 -1.031745E-1 -1.258490E-1 -1.529434E-1 -2.000000E+0 -9.620172E-2 -1.170090E-1 -1.439049E-1 -1.900000E+0 -8.919568E-2 -1.081997E-1 -1.347710E-1 -1.800000E+0 -8.217846E-2 -9.946401E-2 -1.255514E-1 -1.700000E+0 -7.514283E-2 -9.076257E-2 -1.162611E-1 -1.600000E+0 -6.810231E-2 -8.211854E-2 -1.068796E-1 -1.500000E+0 -6.107516E-2 -7.354753E-2 -9.742644E-2 -1.400000E+0 -5.409288E-2 -6.507069E-2 -8.790238E-2 -1.300000E+0 -4.716027E-2 -5.671402E-2 -7.830495E-2 -1.200000E+0 -4.031976E-2 -4.850849E-2 -6.869003E-2 -1.100000E+0 -3.360773E-2 -4.049060E-2 -5.901324E-2 -1.000000E+0 -2.706427E-2 -3.270423E-2 -4.930274E-2 -9.000000E-1 -2.072786E-2 -2.520693E-2 -3.947723E-2 -8.000000E-1 -1.462378E-2 -1.809257E-2 -2.919006E-2 -7.000000E-1 -8.777042E-3 -1.155487E-2 -1.836555E-2 -6.000000E-1 -3.613533E-3 -5.946863E-3 -8.638467E-3 -5.000000E-1 -7.563218E-4 -1.456091E-3 -2.084408E-3 -4.000000E-1 -1.823631E-4 -1.926962E-4 -2.560607E-4 -3.000000E-1 -1.321044E-4 -1.231274E-4 -1.425143E-4 -2.000000E-1 -1.239104E-4 -1.137377E-4 -1.341317E-4 -1.000000E-1 -1.178384E-4 -1.075661E-4 -1.281059E-4 4.440892E-16 -1.118408E-4 -1.015615E-4 -1.221099E-4 1.000000E-1 -1.058449E-4 -9.556441E-5 -1.161141E-4 2.000000E-1 -9.984868E-5 -8.956695E-5 -1.101181E-4 3.000000E-1 -9.385208E-5 -8.356875E-5 -1.041219E-4 4.000000E-1 -8.785503E-5 -7.756969E-5 -9.812543E-5 5.000000E-1 -8.185749E-5 -7.156964E-5 -9.212871E-5 6.000000E-1 -7.585938E-5 -6.556842E-5 -8.613172E-5 7.000000E-1 -6.986062E-5 -5.956584E-5 -8.013440E-5 8.000000E-1 -6.386112E-5 -5.356164E-5 -7.413674E-5 9.000000E-1 -5.786075E-5 -4.755548E-5 -6.813867E-5 1.000000E+0 -5.185936E-5 -4.154694E-5 -6.214016E-5 1.100000E+0 -4.585677E-5 -3.553541E-5 -5.614111E-5 1.200000E+0 -3.985271E-5 -2.952013E-5 -5.014146E-5 1.300000E+0 -3.384686E-5 -2.349995E-5 -4.414110E-5 1.400000E+0 -2.783878E-5 -1.747328E-5 -3.813988E-5 1.500000E+0 -2.182787E-5 -1.143766E-5 -3.213763E-5 1.600000E+0 -1.581329E-5 -5.389236E-6 -2.613411E-5 1.700000E+0 -9.793791E-6 6.785455E-7 -2.012903E-5 1.800000E+0 -3.767505E-6 6.777704E-6 -1.412193E-5 1.900000E+0 2.268553E-6 1.293329E-5 -8.112198E-6 2.000000E+0 8.319458E-6 1.920598E-5 -2.098942E-6 2.100000E+0 1.439459E-5 2.579286E-5 3.919230E-6 2.200000E+0 2.051363E-5 3.393407E-5 9.944553E-6 2.300000E+0 2.672506E-5 4.036532E-5 1.598089E-5 2.400000E+0 3.319099E-5 4.586070E-5 2.203553E-5 2.500000E+0 4.112009E-5 5.195549E-5 2.812425E-5 2.600000E+0 3.887040E-5 5.818900E-5 3.428798E-5 2.700000E+0 1.553706E-5 6.443084E-5 4.067714E-5 2.800000E+0 1.823422E-5 7.068032E-5 4.875786E-5 2.900000E+0 2.997886E-5 7.741285E-5 4.144564E-5 3.000000E+0 4.239271E-5 9.081184E-5 -4.834302E-5 3.100000E+0 5.420496E-5 1.058391E-4 -4.655506E-5 3.200000E+0 6.595302E-5 1.139914E-4 -2.327783E-5 3.300000E+0 9.814003E-5 1.215332E-4 3.728768E-7 | [POWER Clamp] 0.0 9.813970E-5 9.081184E-5 1.036345E-4 -1.000000E-1 1.472453E-4 1.058391E-4 4.611062E-4 -2.000000E-1 1.765010E-4 1.139914E-4 1.768439E-3 -3.000000E-1 2.078797E-4 1.215332E-4 4.473186E-3 -4.000000E-1 2.461322E-4 1.290764E-4 8.363047E-3 -5.000000E-1 2.857495E-4 1.366298E-4 1.264978E-2 -6.000000E-1 2.801929E-4 1.440772E-4 9.899826E-3 -7.000000E-1 1.941916E-4 1.510048E-4 4.055435E-4 -8.000000E-1 1.701422E-4 1.580665E-4 1.818511E-4 -9.000000E-1 1.819687E-4 1.698474E-4 1.938478E-4 -1.000000E+0 1.902104E-4 1.783866E-4 2.019124E-4 -1.100000E+0 1.978864E-4 1.861992E-4 2.094879E-4 -1.200000E+0 2.053680E-4 1.937587E-4 2.169082E-4 -1.300000E+0 2.127587E-4 2.011995E-4 2.242588E-4 -1.400000E+0 2.200996E-4 2.085750E-4 2.315722E-4 -1.500000E+0 2.274101E-4 2.159107E-4 2.388632E-4 -1.600000E+0 2.347007E-4 2.232202E-4 2.461397E-4 -1.700000E+0 2.419775E-4 2.305116E-4 2.534063E-4 -1.800000E+0 2.492443E-4 2.377900E-4 2.606657E-4 -1.900000E+0 2.565037E-4 2.450589E-4 2.679198E-4 -2.000000E+0 2.637573E-4 2.523206E-4 2.751698E-4 -2.100000E+0 2.710064E-4 2.595768E-4 2.824166E-4 -2.200000E+0 2.782520E-4 2.668289E-4 2.896608E-4 -2.300000E+0 2.854946E-4 2.740777E-4 2.969029E-4 -2.400000E+0 2.927348E-4 2.813242E-4 3.041433E-4 -2.500000E+0 2.999730E-4 2.885689E-4 3.113822E-4 -2.600000E+0 3.072096E-4 2.958125E-4 3.186198E-4 -2.700000E+0 3.144447E-4 3.030554E-4 3.258563E-4 -2.800000E+0 3.216785E-4 3.102981E-4 3.330919E-4 -2.900000E+0 3.289114E-4 3.175411E-4 3.403266E-4 -3.000000E+0 3.361433E-4 3.247848E-4 3.475606E-4 -3.100000E+0 3.433746E-4 3.320297E-4 3.547939E-4 -3.200000E+0 3.506051E-4 3.392761E-4 3.620266E-4 -3.300000E+0 3.578351E-4 3.465245E-4 3.692587E-4 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 3.299456E+0 2.999363E+0 3.599543E+0 1.515152E-10 3.299456E+0 2.999363E+0 3.599543E+0 3.030303E-10 3.299456E+0 2.999363E+0 3.599543E+0 4.545455E-10 3.299456E+0 2.999363E+0 3.599543E+0 6.060606E-10 3.299455E+0 2.999363E+0 3.599556E+0 7.575758E-10 3.299458E+0 2.999381E+0 3.597177E+0 9.090909E-10 3.295836E+0 2.999423E+0 3.544604E+0 1.060606E-9 3.253141E+0 2.996569E+0 2.094971E+0 1.212121E-9 2.656356E+0 2.997880E+0 6.312787E-1 1.363636E-9 1.283760E+0 2.947697E+0 4.316732E-1 1.515152E-9 6.494132E-1 2.597922E+0 4.008439E-1 1.666667E-9 5.207163E-1 1.807548E+0 4.005038E-1 1.818182E-9 4.972132E-1 1.047671E+0 3.998363E-1 1.969697E-9 4.873547E-1 7.398195E-1 3.991197E-1 2.121212E-9 4.851770E-1 6.443489E-1 3.986863E-1 2.272727E-9 4.838686E-1 6.233037E-1 3.987910E-1 2.424242E-9 4.827253E-1 6.125898E-1 3.988957E-1 2.575758E-9 4.818693E-1 6.077137E-1 3.989825E-1 2.727273E-9 4.818531E-1 6.044447E-1 3.989846E-1 2.878788E-9 4.819422E-1 6.012814E-1 3.989739E-1 3.030303E-9 4.820239E-1 5.989481E-1 3.989621E-1 3.181818E-9 4.820543E-1 5.982848E-1 3.989393E-1 3.333333E-9 4.820656E-1 5.981287E-1 3.989108E-1 3.484848E-9 4.820769E-1 5.980263E-1 3.988824E-1 3.636364E-9 4.820665E-1 5.979240E-1 3.988812E-1 3.787879E-9 4.820382E-1 5.978734E-1 3.989142E-1 3.939394E-9 4.820098E-1 5.978805E-1 3.989471E-1 4.090909E-9 4.819969E-1 5.978893E-1 3.989666E-1 4.242424E-9 4.820220E-1 5.978941E-1 3.989304E-1 4.393939E-9 4.820489E-1 5.978866E-1 3.988911E-1 4.545455E-9 4.820683E-1 5.978776E-1 3.988588E-1 4.696970E-9 4.820520E-1 5.978687E-1 3.988749E-1 4.848485E-9 4.820255E-1 5.978733E-1 3.989095E-1 5.000000E-9 4.819989E-1 5.978801E-1 3.989440E-1 5.151515E-9 4.820047E-1 5.978870E-1 3.989411E-1 5.303030E-9 4.820281E-1 5.978865E-1 3.989069E-1 5.454545E-9 4.820515E-1 5.978799E-1 3.988727E-1 5.606061E-9 4.820590E-1 5.978733E-1 3.988537E-1 5.757576E-9 4.820365E-1 5.978704E-1 3.988810E-1 5.909091E-9 4.820140E-1 5.978750E-1 3.989084E-1 6.060606E-9 4.819993E-1 5.978803E-1 3.989291E-1 6.212121E-9 4.820129E-1 5.978850E-1 3.989119E-1 6.363636E-9 4.820324E-1 5.978813E-1 3.988850E-1 6.515152E-9 4.820500E-1 5.978765E-1 3.988597E-1 6.666667E-9 4.820426E-1 5.978717E-1 3.988634E-1 6.818182E-9 4.820238E-1 5.978725E-1 3.988863E-1 6.969697E-9 4.820050E-1 5.978762E-1 3.989092E-1 7.121212E-9 4.820018E-1 5.978799E-1 3.989160E-1 7.272727E-9 4.820181E-1 5.978808E-1 3.988922E-1 7.424242E-9 4.820343E-1 5.978775E-1 3.988684E-1 7.575758E-9 4.820431E-1 5.978740E-1 3.988515E-1 7.727273E-9 4.820300E-1 5.978714E-1 3.988671E-1 7.878788E-9 4.820141E-1 5.978736E-1 3.988877E-1 8.030303E-9 4.820010E-1 5.978765E-1 3.989056E-1 8.181818E-9 4.820078E-1 5.978793E-1 3.988977E-1 8.333333E-9 4.820219E-1 5.978769E-1 3.988766E-1 8.484848E-9 4.820360E-1 5.978727E-1 3.988555E-1 8.636364E-9 4.820344E-1 5.978685E-1 3.988520E-1 8.787879E-9 4.820200E-1 5.978678E-1 3.988704E-1 8.939394E-9 4.820055E-1 5.978712E-1 3.988889E-1 9.090909E-9 4.819987E-1 5.978746E-1 3.989003E-1 9.242424E-9 4.820108E-1 5.978764E-1 3.988827E-1 9.393939E-9 4.820237E-1 5.978730E-1 3.988636E-1 9.545455E-9 4.820330E-1 5.978691E-1 3.988478E-1 9.696970E-9 4.820247E-1 5.978652E-1 3.988561E-1 9.848485E-9 4.820114E-1 5.978673E-1 3.988734E-1 10.000000E-9 4.819981E-1 5.978706E-1 3.988908E-1 1.015152E-8 4.820012E-1 5.978738E-1 3.988890E-1 1.030303E-8 4.820132E-1 5.978734E-1 3.988713E-1 1.045455E-8 4.820252E-1 5.978699E-1 3.988535E-1 1.060606E-8 4.820287E-1 5.978664E-1 3.988441E-1 1.075758E-8 4.820162E-1 5.978648E-1 3.988604E-1 1.090909E-8 4.820038E-1 5.978673E-1 3.988767E-1 1.106061E-8 4.819958E-1 5.978702E-1 3.988889E-1 1.121212E-8 4.820037E-1 5.978726E-1 3.988783E-1 1.136364E-8 4.820149E-1 5.978702E-1 3.988618E-1 1.151515E-8 4.820250E-1 5.978671E-1 3.988463E-1 1.166667E-8 4.820202E-1 5.978639E-1 3.988493E-1 1.181818E-8 4.820087E-1 5.978645E-1 3.988646E-1 1.196970E-8 4.819971E-1 5.978670E-1 3.988798E-1 1.212121E-8 4.819954E-1 5.978695E-1 3.988840E-1 1.227273E-8 4.820058E-1 5.978700E-1 3.988671E-1 1.242424E-8 4.820162E-1 5.978674E-1 3.988501E-1 1.257576E-8 4.820217E-1 5.978646E-1 3.988384E-1 1.272727E-8 4.820127E-1 5.978625E-1 3.988513E-1 1.287879E-8 4.820020E-1 5.978643E-1 3.988679E-1 1.303030E-8 4.819931E-1 5.978665E-1 3.988824E-1 1.318182E-8 4.819978E-1 5.978688E-1 3.988765E-1 1.333333E-8 4.820076E-1 5.978674E-1 3.988600E-1 1.348485E-8 4.820173E-1 5.978649E-1 3.988436E-1 1.363636E-8 4.820162E-1 5.978623E-1 3.988414E-1 1.378788E-8 4.820061E-1 5.978619E-1 3.988569E-1 1.393939E-8 4.819961E-1 5.978639E-1 3.988725E-1 1.409091E-8 4.819914E-1 5.978659E-1 3.988823E-1 1.424242E-8 4.819999E-1 5.978670E-1 3.988682E-1 1.439394E-8 4.820091E-1 5.978650E-1 3.988529E-1 1.454545E-8 4.820155E-1 5.978626E-1 3.988406E-1 1.469697E-8 4.820088E-1 5.978603E-1 3.988494E-1 1.484848E-8 4.819982E-1 5.978631E-1 3.988661E-1 1.500000E-8 4.819877E-1 5.978668E-1 3.988829E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.847948E+0 2.455461E+0 3.228115E+0 1.515152E-10 2.847948E+0 2.455461E+0 3.228115E+0 3.030303E-10 2.847948E+0 2.455460E+0 3.228115E+0 4.545455E-10 2.847948E+0 2.455460E+0 3.228115E+0 6.060606E-10 2.847948E+0 2.455460E+0 3.228126E+0 7.575758E-10 2.847856E+0 2.455476E+0 3.226165E+0 9.090909E-10 2.845411E+0 2.455375E+0 3.147030E+0 1.060606E-9 2.755093E+0 2.454399E+0 1.249362E+0 1.212121E-9 1.667755E+0 2.447359E+0 1.030739E-1 1.363636E-9 3.544166E-1 2.270492E+0 1.361146E-2 1.515152E-9 5.193971E-2 1.433115E+0 3.491855E-3 1.666667E-9 1.491162E-2 4.269595E-1 1.783125E-3 1.818182E-9 4.829122E-3 1.069872E-1 9.225700E-4 1.969697E-9 3.078007E-3 2.311230E-2 7.802861E-4 2.121212E-9 2.257680E-3 9.165956E-3 6.754982E-4 2.272727E-9 1.520213E-3 6.773944E-3 6.740383E-4 2.424242E-9 8.215804E-4 4.873429E-3 6.924253E-4 2.575758E-9 6.083569E-4 2.972914E-3 7.108123E-4 2.727273E-9 6.766690E-4 1.749267E-3 7.089161E-4 2.878788E-9 7.449810E-4 1.308370E-3 6.963905E-4 3.030303E-9 7.893898E-4 1.161184E-3 6.838649E-4 3.181818E-9 7.977638E-4 1.033327E-3 6.779276E-4 3.333333E-9 8.061377E-4 9.180649E-4 6.817481E-4 3.484848E-9 8.088843E-4 8.930113E-4 6.861339E-4 3.636364E-9 7.862278E-4 9.037487E-4 6.886919E-4 3.787879E-9 7.612400E-4 9.144860E-4 6.837562E-4 3.939394E-9 7.401618E-4 9.150842E-4 6.775854E-4 4.090909E-9 7.511414E-4 9.067858E-4 6.714145E-4 4.242424E-9 7.760749E-4 8.984873E-4 6.714068E-4 4.393939E-9 8.010084E-4 8.937703E-4 6.733867E-4 4.545455E-9 8.017881E-4 8.991273E-4 6.753666E-4 4.696970E-9 7.782977E-4 9.048127E-4 6.742377E-4 4.848485E-9 7.548073E-4 9.089924E-4 6.695218E-4 5.000000E-9 7.401785E-4 9.055606E-4 6.647684E-4 5.151515E-9 7.612639E-4 8.998559E-4 6.615696E-4 5.303030E-9 7.823494E-4 8.942377E-4 6.625890E-4 5.454545E-9 7.989166E-4 8.950665E-4 6.641733E-4 5.606061E-9 7.870695E-4 8.998258E-4 6.655929E-4 5.757576E-9 7.664873E-4 9.045851E-4 6.624575E-4 5.909091E-9 7.466034E-4 9.062085E-4 6.583367E-4 6.060606E-9 7.484611E-4 9.015403E-4 6.542159E-4 6.212121E-9 7.665199E-4 8.968721E-4 6.532851E-4 6.363636E-9 7.845788E-4 8.937152E-4 6.549001E-4 6.515152E-9 7.919389E-4 8.965311E-4 6.565151E-4 6.666667E-9 7.741917E-4 9.005740E-4 6.564581E-4 6.818182E-9 7.564445E-4 9.042136E-4 6.531284E-4 6.969697E-9 7.433125E-4 9.026977E-4 6.494759E-4 7.121212E-9 7.542195E-4 8.986027E-4 6.463581E-4 7.272727E-9 7.697817E-4 8.945077E-4 6.472331E-4 7.424242E-9 7.838515E-4 8.936937E-4 6.488750E-4 7.575758E-9 7.792659E-4 8.971822E-4 6.505170E-4 7.727273E-9 7.638601E-4 9.006707E-4 6.489552E-4 7.878788E-9 7.484544E-4 9.026357E-4 6.457146E-4 8.030303E-9 7.447085E-4 8.996145E-4 6.424739E-4 8.181818E-9 7.585403E-4 8.960105E-4 6.411340E-4 8.333333E-9 7.723722E-4 8.930106E-4 6.426094E-4 8.484848E-9 7.814926E-4 8.943365E-4 6.442478E-4 8.636364E-9 7.693446E-4 8.973788E-4 6.451088E-4 8.787879E-9 7.552448E-4 9.004211E-4 6.427824E-4 8.939394E-9 7.432505E-4 9.001460E-4 6.399306E-4 9.090909E-9 7.485213E-4 8.969598E-4 6.370788E-4 9.242424E-9 7.613071E-4 8.937738E-4 6.375981E-4 9.393939E-9 7.740928E-4 8.920857E-4 6.392044E-4 9.545455E-9 7.739749E-4 8.946112E-4 6.408108E-4 9.696970E-9 7.608910E-4 8.972741E-4 6.405084E-4 9.848485E-9 7.478071E-4 8.992111E-4 6.380037E-4 10.000000E-9 7.396862E-4 8.974782E-4 6.354760E-4 1.015152E-8 7.515669E-4 8.946493E-4 6.339520E-4 1.030303E-8 7.634477E-4 8.918632E-4 6.351514E-4 1.045455E-8 7.727203E-4 8.922619E-4 6.367156E-4 1.060606E-8 7.655912E-4 8.946022E-4 6.381696E-4 1.075758E-8 7.534199E-4 8.969425E-4 6.365733E-4 1.090909E-8 7.416688E-4 8.976649E-4 6.343171E-4 1.106061E-8 7.429978E-4 8.951415E-4 6.320609E-4 1.121212E-8 7.540740E-4 8.926181E-4 6.319015E-4 1.136364E-8 7.651501E-4 8.908911E-4 6.334153E-4 1.151515E-8 7.695241E-4 8.923110E-4 6.349292E-4 1.166667E-8 7.581700E-4 8.943774E-4 6.353186E-4 1.181818E-8 7.468159E-4 8.962292E-4 6.335072E-4 1.196970E-8 7.384706E-4 8.953391E-4 6.314786E-4 1.212121E-8 7.457972E-4 8.930771E-4 6.298021E-4 1.227273E-8 7.561588E-4 8.908151E-4 6.307550E-4 1.242424E-8 7.655091E-4 8.903251E-4 6.322128E-4 1.257576E-8 7.622174E-4 8.921590E-4 6.336706E-4 1.272727E-8 7.515935E-4 8.939930E-4 6.329664E-4 1.287879E-8 7.409696E-4 8.949952E-4 6.311293E-4 1.303030E-8 7.384620E-4 8.932752E-4 6.292921E-4 1.318182E-8 7.481899E-4 8.912370E-4 6.287154E-4 1.333333E-8 7.579179E-4 8.895328E-4 6.300056E-4 1.348485E-8 7.643228E-4 8.902205E-4 6.314040E-4 1.363636E-8 7.557267E-4 8.918572E-4 6.322702E-4 1.378788E-8 7.457538E-4 8.934940E-4 6.309545E-4 1.393939E-8 7.372800E-4 8.932755E-4 6.292791E-4 1.409091E-8 7.410972E-4 8.914292E-4 6.276038E-4 1.424242E-8 7.502644E-4 8.895828E-4 6.282066E-4 1.439394E-8 7.594315E-4 8.885857E-4 6.295442E-4 1.454545E-8 7.596237E-4 8.899773E-4 6.308818E-4 1.469697E-8 7.507976E-4 8.914467E-4 6.307697E-4 1.484848E-8 7.419715E-4 8.921115E-4 6.289852E-4 1.500000E-8 7.331454E-4 8.887085E-4 6.271831E-4 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3.0 V_fixture_max=3.6 0.0 4.819860E-1 5.978402E-1 3.988576E-1 1.515152E-10 4.819860E-1 5.978402E-1 3.988576E-1 3.030303E-10 4.819860E-1 5.978403E-1 3.988576E-1 4.545455E-10 4.819860E-1 5.978403E-1 3.988577E-1 6.060606E-10 4.819795E-1 5.978411E-1 3.988876E-1 7.575758E-10 4.828227E-1 5.977866E-1 3.936177E-1 9.090909E-10 4.851300E-1 5.980702E-1 9.669554E-1 1.060606E-9 1.274388E+0 5.981367E-1 3.291200E+0 1.212121E-9 2.801940E+0 6.453197E-1 3.564674E+0 1.363636E-9 3.224324E+0 1.523790E+0 3.581660E+0 1.515152E-9 3.273001E+0 2.440290E+0 3.590607E+0 1.666667E-9 3.284650E+0 2.782165E+0 3.593754E+0 1.818182E-9 3.290811E+0 2.911158E+0 3.595457E+0 1.969697E-9 3.293656E+0 2.976857E+0 3.596981E+0 2.121212E-9 3.295609E+0 2.982874E+0 3.597699E+0 2.272727E-9 3.297395E+0 2.987700E+0 3.598080E+0 2.424242E-9 3.297926E+0 2.991552E+0 3.598460E+0 2.575758E-9 3.298141E+0 2.993996E+0 3.598748E+0 2.727273E-9 3.298305E+0 2.996440E+0 3.598918E+0 2.878788E-9 3.298466E+0 2.998328E+0 3.599084E+0 3.030303E-9 3.298614E+0 2.998330E+0 3.599231E+0 3.181818E-9 3.298696E+0 2.998467E+0 3.599294E+0 3.333333E-9 3.298766E+0 2.998608E+0 3.599351E+0 3.484848E-9 3.298836E+0 2.998750E+0 3.599407E+0 3.636364E-9 3.298895E+0 2.998872E+0 3.599431E+0 3.787879E-9 3.298948E+0 2.998921E+0 3.599448E+0 3.939394E-9 3.299002E+0 2.998966E+0 3.599465E+0 4.090909E-9 3.299048E+0 2.999010E+0 3.599478E+0 4.242424E-9 3.299083E+0 2.999027E+0 3.599487E+0 4.393939E-9 3.299118E+0 2.999038E+0 3.599497E+0 4.545455E-9 3.299151E+0 2.999050E+0 3.599503E+0 4.696970E-9 3.299180E+0 2.999065E+0 3.599502E+0 4.848485E-9 3.299208E+0 2.999082E+0 3.599500E+0 5.000000E-9 3.299236E+0 2.999098E+0 3.599498E+0 5.151515E-9 3.299251E+0 2.999112E+0 3.599503E+0 5.303030E-9 3.299263E+0 2.999118E+0 3.599509E+0 5.454545E-9 3.299275E+0 2.999124E+0 3.599514E+0 5.606061E-9 3.299291E+0 2.999130E+0 3.599515E+0 5.757576E-9 3.299310E+0 2.999144E+0 3.599513E+0 5.909091E-9 3.299330E+0 2.999160E+0 3.599511E+0 6.060606E-9 3.299345E+0 2.999176E+0 3.599511E+0 6.212121E-9 3.299348E+0 2.999181E+0 3.599515E+0 6.363636E-9 3.299349E+0 2.999180E+0 3.599520E+0 6.515152E-9 3.299352E+0 2.999179E+0 3.599524E+0 6.666667E-9 3.299361E+0 2.999184E+0 3.599522E+0 6.818182E-9 3.299372E+0 2.999196E+0 3.599520E+0 6.969697E-9 3.299383E+0 2.999209E+0 3.599517E+0 7.121212E-9 3.299390E+0 2.999221E+0 3.599520E+0 7.272727E-9 3.299393E+0 2.999221E+0 3.599524E+0 7.424242E-9 3.299396E+0 2.999221E+0 3.599528E+0 7.575758E-9 3.299400E+0 2.999221E+0 3.599529E+0 7.727273E-9 3.299406E+0 2.999229E+0 3.599527E+0 7.878788E-9 3.299412E+0 2.999239E+0 3.599524E+0 8.030303E-9 3.299417E+0 2.999249E+0 3.599523E+0 8.181818E-9 3.299417E+0 2.999253E+0 3.599526E+0 8.333333E-9 3.299415E+0 2.999251E+0 3.599530E+0 8.484848E-9 3.299414E+0 2.999249E+0 3.599533E+0 8.636364E-9 3.299417E+0 2.999250E+0 3.599532E+0 8.787879E-9 3.299423E+0 2.999261E+0 3.599530E+0 8.939394E-9 3.299429E+0 2.999272E+0 3.599527E+0 9.090909E-9 3.299431E+0 2.999284E+0 3.599528E+0 9.242424E-9 3.299427E+0 2.999280E+0 3.599531E+0 9.393939E-9 3.299424E+0 2.999274E+0 3.599534E+0 9.545455E-9 3.299422E+0 2.999268E+0 3.599536E+0 9.696970E-9 3.299426E+0 2.999273E+0 3.599534E+0 9.848485E-9 3.299431E+0 2.999288E+0 3.599531E+0 10.000000E-9 3.299437E+0 2.999302E+0 3.599529E+0 1.015152E-8 3.299435E+0 2.999309E+0 3.599531E+0 1.030303E-8 3.299431E+0 2.999301E+0 3.599534E+0 1.045455E-8 3.299427E+0 2.999292E+0 3.599537E+0 1.060606E-8 3.299427E+0 2.999283E+0 3.599537E+0 1.075758E-8 3.299432E+0 2.999294E+0 3.599535E+0 1.090909E-8 3.299437E+0 2.999307E+0 3.599532E+0 1.106061E-8 3.299440E+0 2.999319E+0 3.599532E+0 1.121212E-8 3.299437E+0 2.999317E+0 3.599534E+0 1.136364E-8 3.299433E+0 2.999307E+0 3.599537E+0 1.151515E-8 3.299429E+0 2.999297E+0 3.599540E+0 1.166667E-8 3.299433E+0 2.999295E+0 3.599538E+0 1.181818E-8 3.299437E+0 2.999304E+0 3.599535E+0 1.196970E-8 3.299442E+0 2.999314E+0 3.599533E+0 1.212121E-8 3.299442E+0 2.999323E+0 3.599534E+0 1.227273E-8 3.299438E+0 2.999320E+0 3.599537E+0 1.242424E-8 3.299434E+0 2.999316E+0 3.599539E+0 1.257576E-8 3.299433E+0 2.999312E+0 3.599540E+0 1.272727E-8 3.299437E+0 2.999317E+0 3.599538E+0 1.287879E-8 3.299441E+0 2.999324E+0 3.599536E+0 1.303030E-8 3.299445E+0 2.999330E+0 3.599534E+0 1.318182E-8 3.299442E+0 2.999332E+0 3.599536E+0 1.333333E-8 3.299438E+0 2.999328E+0 3.599539E+0 1.348485E-8 3.299434E+0 2.999324E+0 3.599541E+0 1.363636E-8 3.299436E+0 2.999321E+0 3.599540E+0 1.378788E-8 3.299441E+0 2.999327E+0 3.599538E+0 1.393939E-8 3.299445E+0 2.999333E+0 3.599536E+0 1.409091E-8 3.299446E+0 2.999339E+0 3.599536E+0 1.424242E-8 3.299443E+0 2.999336E+0 3.599538E+0 1.439394E-8 3.299439E+0 2.999332E+0 3.599540E+0 1.454545E-8 3.299437E+0 2.999328E+0 3.599541E+0 1.469697E-8 3.299440E+0 2.999329E+0 3.599539E+0 1.484848E-8 3.299445E+0 2.999336E+0 3.599537E+0 1.500000E-8 3.299449E+0 2.999342E+0 3.599535E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 7.317993E-4 8.704918E-4 6.247407E-4 1.515152E-10 7.317963E-4 8.704886E-4 6.247416E-4 3.030303E-10 7.318034E-4 8.704996E-4 6.247418E-4 4.545455E-10 7.318172E-4 8.705369E-4 6.248415E-4 6.060606E-10 7.236656E-4 8.724158E-4 6.504621E-4 7.575758E-10 1.627871E-3 8.268958E-4 -5.445072E-3 9.090909E-10 -8.683732E-3 9.128843E-4 4.537301E-2 1.060606E-9 -3.295876E-2 3.244773E-3 2.119391E+0 1.212121E-9 8.613942E-1 -2.757512E-2 3.113920E+0 1.363636E-9 2.205778E+0 -8.200042E-2 3.183274E+0 1.515152E-9 2.673870E+0 1.434818E-1 3.207063E+0 1.666667E-9 2.770359E+0 8.189440E-1 3.216473E+0 1.818182E-9 2.809530E+0 1.563035E+0 3.222391E+0 1.969697E-9 2.824440E+0 2.036695E+0 3.224144E+0 2.121212E-9 2.835384E+0 2.247349E+0 3.225125E+0 2.272727E-9 2.841626E+0 2.327597E+0 3.225979E+0 2.424242E-9 2.843455E+0 2.382680E+0 3.226776E+0 2.575758E-9 2.844516E+0 2.410314E+0 3.227127E+0 2.727273E-9 2.845438E+0 2.424312E+0 3.227322E+0 2.878788E-9 2.846360E+0 2.432508E+0 3.227517E+0 3.030303E-9 2.846761E+0 2.440704E+0 3.227660E+0 3.181818E-9 2.846864E+0 2.448656E+0 3.227760E+0 3.333333E-9 2.846968E+0 2.450908E+0 3.227860E+0 3.484848E-9 2.847064E+0 2.452034E+0 3.227937E+0 3.636364E-9 2.847148E+0 2.452811E+0 3.227963E+0 3.787879E-9 2.847232E+0 2.453565E+0 3.227984E+0 3.939394E-9 2.847310E+0 2.454232E+0 3.228006E+0 4.090909E-9 2.847369E+0 2.454499E+0 3.228027E+0 4.242424E-9 2.847424E+0 2.454664E+0 3.228048E+0 4.393939E-9 2.847479E+0 2.454829E+0 3.228069E+0 4.545455E-9 2.847526E+0 2.454913E+0 3.228070E+0 4.696970E-9 2.847571E+0 2.454957E+0 3.228060E+0 4.848485E-9 2.847615E+0 2.455002E+0 3.228051E+0 5.000000E-9 2.847647E+0 2.455039E+0 3.228051E+0 5.151515E-9 2.847661E+0 2.455063E+0 3.228069E+0 5.303030E-9 2.847675E+0 2.455088E+0 3.228088E+0 5.454545E-9 2.847693E+0 2.455110E+0 3.228099E+0 5.606061E-9 2.847721E+0 2.455127E+0 3.228086E+0 5.757576E-9 2.847749E+0 2.455142E+0 3.228068E+0 5.909091E-9 2.847777E+0 2.455157E+0 3.228051E+0 6.060606E-9 2.847789E+0 2.455167E+0 3.228060E+0 6.212121E-9 2.847797E+0 2.455174E+0 3.228080E+0 6.363636E-9 2.847804E+0 2.455182E+0 3.228100E+0 6.515152E-9 2.847816E+0 2.455191E+0 3.228106E+0 6.666667E-9 2.847833E+0 2.455203E+0 3.228094E+0 6.818182E-9 2.847850E+0 2.455215E+0 3.228082E+0 6.969697E-9 2.847859E+0 2.455226E+0 3.228076E+0 7.121212E-9 2.847855E+0 2.455238E+0 3.228086E+0 7.272727E-9 2.847849E+0 2.455249E+0 3.228099E+0 7.424242E-9 2.847846E+0 2.455260E+0 3.228110E+0 7.575758E-9 2.847865E+0 2.455265E+0 3.228105E+0 7.727273E-9 2.847888E+0 2.455267E+0 3.228094E+0 7.878788E-9 2.847911E+0 2.455270E+0 3.228083E+0 8.030303E-9 2.847910E+0 2.455278E+0 3.228085E+0 8.181818E-9 2.847896E+0 2.455290E+0 3.228097E+0 8.333333E-9 2.847882E+0 2.455301E+0 3.228109E+0 8.484848E-9 2.847880E+0 2.455309E+0 3.228114E+0 8.636364E-9 2.847897E+0 2.455308E+0 3.228105E+0 8.787879E-9 2.847915E+0 2.455306E+0 3.228095E+0 8.939394E-9 2.847928E+0 2.455308E+0 3.228088E+0 9.090909E-9 2.847918E+0 2.455324E+0 3.228094E+0 9.242424E-9 2.847903E+0 2.455343E+0 3.228105E+0 9.393939E-9 2.847889E+0 2.455362E+0 3.228116E+0 9.545455E-9 2.847897E+0 2.455360E+0 3.228114E+0 9.696970E-9 2.847913E+0 2.455349E+0 3.228104E+0 9.848485E-9 2.847930E+0 2.455337E+0 3.228094E+0 10.000000E-9 2.847933E+0 2.455335E+0 3.228092E+0 1.015152E-8 2.847919E+0 2.455351E+0 3.228102E+0 1.030303E-8 2.847905E+0 2.455366E+0 3.228112E+0 1.045455E-8 2.847898E+0 2.455377E+0 3.228119E+0 1.060606E-8 2.847910E+0 2.455376E+0 3.228112E+0 1.075758E-8 2.847925E+0 2.455372E+0 3.228103E+0 1.090909E-8 2.847938E+0 2.455369E+0 3.228094E+0 1.106061E-8 2.847931E+0 2.455376E+0 3.228098E+0 1.121212E-8 2.847918E+0 2.455386E+0 3.228108E+0 1.136364E-8 2.847905E+0 2.455397E+0 3.228118E+0 1.151515E-8 2.847907E+0 2.455399E+0 3.228119E+0 1.166667E-8 2.847922E+0 2.455393E+0 3.228110E+0 1.181818E-8 2.847937E+0 2.455386E+0 3.228101E+0 1.196970E-8 2.847943E+0 2.455383E+0 3.228097E+0 1.212121E-8 2.847929E+0 2.455390E+0 3.228104E+0 1.227273E-8 2.847914E+0 2.455397E+0 3.228113E+0 1.242424E-8 2.847902E+0 2.455404E+0 3.228121E+0 1.257576E-8 2.847913E+0 2.455400E+0 3.228116E+0 1.272727E-8 2.847929E+0 2.455393E+0 3.228108E+0 1.287879E-8 2.847945E+0 2.455386E+0 3.228099E+0 1.303030E-8 2.847942E+0 2.455391E+0 3.228100E+0 1.318182E-8 2.847927E+0 2.455404E+0 3.228109E+0 1.333333E-8 2.847912E+0 2.455417E+0 3.228117E+0 1.348485E-8 2.847908E+0 2.455423E+0 3.228121E+0 1.363636E-8 2.847922E+0 2.455415E+0 3.228114E+0 1.378788E-8 2.847937E+0 2.455406E+0 3.228106E+0 1.393939E-8 2.847947E+0 2.455400E+0 3.228100E+0 1.409091E-8 2.847937E+0 2.455408E+0 3.228105E+0 1.424242E-8 2.847923E+0 2.455418E+0 3.228113E+0 1.439394E-8 2.847909E+0 2.455430E+0 3.228121E+0 1.454545E-8 2.847916E+0 2.455427E+0 3.228119E+0 1.469697E-8 2.847930E+0 2.455419E+0 3.228111E+0 1.484848E-8 2.847944E+0 2.455410E+0 3.228104E+0 1.500000E-8 2.847913E+0 2.455420E+0 3.228109E+0 | [Ramp] dV/dt_r 1.748E+0/2.017E-10 1.528E+0/3.471E-10 1.973E+0/1.305E-10 dV/dt_f 1.691E+0/1.875E-10 1.432E+0/2.865E-10 1.926E+0/1.461E-10 | |[End data_o | |====================================================================== | [Model] cntrl Model_type Input Vinh=2.0 Vinl=.8 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3.0 3.6 | [GND Clamp] -3.300000E+0 -2.728073E-1 -2.119528E-1 -5.184359E-1 -3.200000E+0 -2.545625E-1 -1.995291E-1 -4.883392E-1 -3.100000E+0 -2.371367E-1 -1.878315E-1 -4.596109E-1 -3.000000E+0 -2.206675E-1 -1.764486E-1 -4.322436E-1 -2.900000E+0 -2.049778E-1 -1.655567E-1 -4.060791E-1 -2.800000E+0 -1.901230E-1 -1.552732E-1 -3.809700E-1 -2.700000E+0 -1.760454E-1 -1.453159E-1 -3.568391E-1 -2.600000E+0 -1.628614E-1 -1.356984E-1 -3.336519E-1 -2.500000E+0 -1.505274E-1 -1.265253E-1 -3.113909E-1 -2.400000E+0 -1.390167E-1 -1.179142E-1 -2.900430E-1 -2.300000E+0 -1.282490E-1 -1.095643E-1 -2.695879E-1 -2.200000E+0 -1.183112E-1 -1.015165E-1 -2.499434E-1 -2.100000E+0 -1.087658E-1 -9.388060E-2 -2.312316E-1 -2.000000E+0 -9.972993E-2 -8.673681E-2 -2.133581E-1 -1.900000E+0 -9.117922E-2 -7.979593E-2 -1.963301E-1 -1.800000E+0 -8.301386E-2 -7.306590E-2 -1.800469E-1 -1.700000E+0 -7.531629E-2 -6.665343E-2 -1.645188E-1 -1.600000E+0 -6.805421E-2 -6.037135E-2 -1.496380E-1 -1.500000E+0 -6.108654E-2 -5.424653E-2 -1.355342E-1 -1.400000E+0 -5.446182E-2 -4.826075E-2 -1.220681E-1 -1.300000E+0 -4.811062E-2 -4.239940E-2 -1.090660E-1 -1.200000E+0 -4.200152E-2 -3.665092E-2 -9.667044E-2 -1.100000E+0 -3.608322E-2 -3.100768E-2 -8.452690E-2 -1.000000E+0 -3.028693E-2 -2.546840E-2 -7.259362E-2 -9.000000E-1 -2.450727E-2 -2.004334E-2 -6.030808E-2 -8.000000E-1 -1.855803E-2 -1.476573E-2 -4.649545E-2 -7.000000E-1 -1.212460E-2 -9.719288E-3 -3.038626E-2 -6.000000E-1 -5.415557E-3 -5.100839E-3 -1.517954E-2 -5.000000E-1 -1.114564E-3 -1.215637E-3 -4.119517E-3 -4.000000E-1 -1.067148E-4 -8.418900E-5 -3.195995E-4 -3.000000E-1 -1.461396E-5 -1.366379E-5 -1.779936E-5 -2.000000E-1 -8.776478E-6 -8.261684E-6 -9.299498E-6 -1.000000E-1 -7.602582E-6 -7.009376E-6 -8.199682E-6 4.440892E-16 -6.600124E-6 -6.000386E-6 -7.200046E-6 1.000000E-1 -5.602508E-6 -5.003930E-6 -6.201383E-6 2.000000E-1 -4.605000E-6 -4.008016E-6 -5.202728E-6 3.000000E-1 -3.607495E-6 -3.012124E-6 -4.204072E-6 4.000000E-1 -2.609990E-6 -2.016231E-6 -3.205417E-6 5.000000E-1 -1.612484E-6 -1.020336E-6 -2.206761E-6 6.000000E-1 -6.149782E-7 -2.444004E-8 -1.208106E-6 7.000000E-1 3.825278E-7 9.714585E-7 -2.094507E-7 8.000000E-1 1.380034E-6 1.967359E-6 7.892048E-7 9.000000E-1 2.377541E-6 2.963263E-6 1.787860E-6 1.000000E+0 3.375047E-6 3.959170E-6 2.786516E-6 1.100000E+0 4.372555E-6 4.955079E-6 3.785171E-6 1.200000E+0 5.370062E-6 5.950992E-6 4.783827E-6 1.300000E+0 6.367570E-6 6.946909E-6 5.782482E-6 1.400000E+0 7.365078E-6 7.942830E-6 6.781138E-6 1.500000E+0 8.362587E-6 8.938756E-6 7.779793E-6 1.600000E+0 9.360096E-6 9.934687E-6 8.778449E-6 1.700000E+0 1.035761E-5 1.093062E-5 9.777104E-6 1.800000E+0 1.135512E-5 1.192656E-5 1.077576E-5 1.900000E+0 1.235263E-5 1.292251E-5 1.177442E-5 2.000000E+0 1.335014E-5 1.391847E-5 1.277307E-5 2.100000E+0 1.434765E-5 1.491443E-5 1.377173E-5 2.200000E+0 1.534516E-5 1.591041E-5 1.477038E-5 2.300000E+0 1.634268E-5 1.690639E-5 1.576904E-5 2.400000E+0 1.734019E-5 1.790238E-5 1.676769E-5 2.500000E+0 1.833771E-5 1.889839E-5 1.776635E-5 2.600000E+0 1.933523E-5 1.989441E-5 1.876500E-5 2.700000E+0 2.033275E-5 2.089045E-5 1.976366E-5 2.800000E+0 2.133026E-5 2.188651E-5 2.076232E-5 2.900000E+0 2.232779E-5 2.288258E-5 2.176097E-5 3.000000E+0 2.332531E-5 2.387869E-5 2.275963E-5 3.100000E+0 2.432284E-5 2.487483E-5 2.375828E-5 3.200000E+0 2.532037E-5 2.587100E-5 2.475694E-5 3.300000E+0 2.631791E-5 2.686722E-5 2.575560E-5 | [POWER Clamp] 0.0 2.631791E-5 2.387869E-5 2.875157E-5 -1.000000E-1 2.731545E-5 2.487483E-5 2.975022E-5 -2.000000E-1 2.831299E-5 2.587100E-5 3.074888E-5 -3.000000E-1 2.931055E-5 2.686722E-5 3.174754E-5 -4.000000E-1 3.030810E-5 2.786349E-5 3.274620E-5 -5.000000E-1 3.130567E-5 2.885981E-5 3.374485E-5 -6.000000E-1 3.230325E-5 2.985620E-5 3.474351E-5 -7.000000E-1 3.330084E-5 3.085268E-5 3.574217E-5 -8.000000E-1 3.429844E-5 3.184925E-5 3.674083E-5 -9.000000E-1 3.529605E-5 3.284592E-5 3.773949E-5 -1.000000E+0 3.629368E-5 3.384273E-5 3.873815E-5 -1.100000E+0 3.729133E-5 3.483969E-5 3.973682E-5 -1.200000E+0 3.828900E-5 3.583682E-5 4.073548E-5 -1.300000E+0 3.928670E-5 3.683416E-5 4.173414E-5 -1.400000E+0 4.028443E-5 3.783173E-5 4.273281E-5 -1.500000E+0 4.128218E-5 3.882958E-5 4.373147E-5 -1.600000E+0 4.227998E-5 3.982775E-5 4.473014E-5 -1.700000E+0 4.327781E-5 4.082628E-5 4.572881E-5 -1.800000E+0 4.427569E-5 4.182524E-5 4.672748E-5 -1.900000E+0 4.527362E-5 4.282469E-5 4.772615E-5 -2.000000E+0 4.627161E-5 4.382469E-5 4.872482E-5 -2.100000E+0 4.726966E-5 4.482535E-5 4.972350E-5 -2.200000E+0 4.826779E-5 4.582674E-5 5.072218E-5 -2.300000E+0 4.926599E-5 4.682898E-5 5.172086E-5 -2.400000E+0 5.026429E-5 4.783219E-5 5.271954E-5 -2.500000E+0 5.126269E-5 4.883650E-5 5.371823E-5 -2.600000E+0 5.226120E-5 4.984207E-5 5.471692E-5 -2.700000E+0 5.325984E-5 5.084907E-5 5.571561E-5 -2.800000E+0 5.425861E-5 5.185770E-5 5.671431E-5 -2.900000E+0 5.525754E-5 5.286819E-5 5.771301E-5 -3.000000E+0 5.625665E-5 5.388078E-5 5.871172E-5 -3.100000E+0 5.725594E-5 5.489574E-5 5.971043E-5 -3.200000E+0 5.825544E-5 5.591340E-5 6.070915E-5 -3.300000E+0 5.925518E-5 5.693410E-5 6.170787E-5 | |[End cntrl | |====================================================================== [End]