|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SV125 | TinyLogic(tm) Buffer with 3-STATE Output | SC70 5-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sv125p5x_230.ibs | [File Rev] 1.0 | [Date] 12/31/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SV125P5X_230 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 oeb cntrl 32m 1.01n 0.13p 2 a data_i 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y data_o 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=1.6 Vinl=.7 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.098174E-1 -1.118053E-1 -2.157757E-1 -2.400000E+0 -1.018185E-1 -1.047001E-1 -2.011592E-1 -2.300000E+0 -9.448533E-2 -9.782542E-2 -1.873091E-1 -2.200000E+0 -8.776819E-2 -9.123069E-2 -1.741056E-1 -2.100000E+0 -8.131566E-2 -8.488231E-2 -1.616818E-1 -2.000000E+0 -7.516197E-2 -7.887772E-2 -1.499016E-1 -1.900000E+0 -6.934751E-2 -7.299447E-2 -1.387207E-1 -1.800000E+0 -6.380570E-2 -6.723398E-2 -1.280923E-1 -1.700000E+0 -5.850542E-2 -6.167743E-2 -1.179817E-1 -1.600000E+0 -5.341594E-2 -5.617629E-2 -1.082432E-1 -1.500000E+0 -4.853721E-2 -5.075084E-2 -9.898750E-2 -1.400000E+0 -4.376988E-2 -4.538696E-2 -9.008029E-2 -1.300000E+0 -3.911624E-2 -4.007429E-2 -8.136897E-2 -1.200000E+0 -3.454008E-2 -3.480584E-2 -7.294274E-2 -1.100000E+0 -2.999854E-2 -2.957891E-2 -6.451223E-2 -1.000000E+0 -2.543457E-2 -2.439747E-2 -5.600067E-2 -9.000000E-1 -2.075994E-2 -1.927718E-2 -4.700509E-2 -8.000000E-1 -1.581649E-2 -1.425642E-2 -3.647187E-2 -7.000000E-1 -1.033832E-2 -9.422394E-3 -2.378953E-2 -6.000000E-1 -4.554225E-3 -4.968181E-3 -1.168385E-2 -5.000000E-1 -9.014512E-4 -1.179550E-3 -2.992717E-3 -4.000000E-1 -8.392784E-5 -7.798232E-5 -2.113024E-4 -3.000000E-1 -1.187856E-5 -1.183885E-5 -1.320742E-5 -2.000000E-1 -7.135547E-6 -6.833452E-6 -7.461838E-6 -1.000000E-1 -6.001432E-6 -5.607842E-6 -6.399308E-6 0.0 -5.000089E-6 -4.600309E-6 -5.400033E-6 1.000000E-1 -4.002499E-6 -3.603919E-6 -4.401373E-6 2.000000E-1 -3.004991E-6 -2.608008E-6 -3.402718E-6 3.000000E-1 -2.007486E-6 -1.612116E-6 -2.404062E-6 4.000000E-1 -1.009981E-6 -6.162230E-7 -1.405407E-6 5.000000E-1 -1.247507E-8 3.796714E-7 -4.067516E-7 6.000000E-1 9.850307E-7 1.375568E-6 5.919038E-7 7.000000E-1 1.982537E-6 2.371466E-6 1.590559E-6 8.000000E-1 2.980043E-6 3.367367E-6 2.589215E-6 9.000000E-1 3.977549E-6 4.363271E-6 3.587870E-6 1.000000E+0 4.975056E-6 5.359177E-6 4.586526E-6 1.100000E+0 5.972563E-6 6.355087E-6 5.585181E-6 1.200000E+0 6.970071E-6 7.351000E-6 6.583837E-6 1.300000E+0 7.967579E-6 8.346917E-6 7.582492E-6 1.400000E+0 8.965087E-6 9.342838E-6 8.581147E-6 1.500000E+0 9.962596E-6 1.033876E-5 9.579803E-6 1.600000E+0 1.096010E-5 1.133469E-5 1.057846E-5 1.700000E+0 1.195761E-5 1.233063E-5 1.157711E-5 1.800000E+0 1.295513E-5 1.332657E-5 1.257577E-5 1.900000E+0 1.395264E-5 1.432252E-5 1.357443E-5 2.000000E+0 1.495015E-5 1.531848E-5 1.457308E-5 2.100000E+0 1.594766E-5 1.631444E-5 1.557174E-5 2.200000E+0 1.694517E-5 1.731041E-5 1.657039E-5 2.300000E+0 1.794269E-5 1.830640E-5 1.756905E-5 2.400000E+0 1.894020E-5 1.930239E-5 1.856770E-5 2.500000E+0 1.993772E-5 2.029840E-5 1.956636E-5 | [POWER Clamp] 0.0 1.993772E-5 1.830640E-5 2.156367E-5 -1.000000E-1 2.093523E-5 1.930239E-5 2.256233E-5 -2.000000E-1 2.193275E-5 2.029840E-5 2.356098E-5 -3.000000E-1 2.293027E-5 2.129442E-5 2.455964E-5 -4.000000E-1 2.392780E-5 2.229046E-5 2.555829E-5 -5.000000E-1 2.492532E-5 2.328651E-5 2.655695E-5 -6.000000E-1 2.592285E-5 2.428259E-5 2.755561E-5 -7.000000E-1 2.692038E-5 2.527870E-5 2.855426E-5 -8.000000E-1 2.791792E-5 2.627484E-5 2.955292E-5 -9.000000E-1 2.891546E-5 2.727101E-5 3.055158E-5 -1.000000E+0 2.991300E-5 2.826723E-5 3.155023E-5 -1.100000E+0 3.091055E-5 2.926349E-5 3.254889E-5 -1.200000E+0 3.190811E-5 3.025982E-5 3.354755E-5 -1.300000E+0 3.290568E-5 3.125621E-5 3.454621E-5 -1.400000E+0 3.390326E-5 3.225269E-5 3.554486E-5 -1.500000E+0 3.490084E-5 3.324925E-5 3.654352E-5 -1.600000E+0 3.589844E-5 3.424593E-5 3.754218E-5 -1.700000E+0 3.689606E-5 3.524274E-5 3.854084E-5 -1.800000E+0 3.789369E-5 3.623970E-5 3.953950E-5 -1.900000E+0 3.889134E-5 3.723683E-5 4.053816E-5 -2.000000E+0 3.988901E-5 3.823417E-5 4.153683E-5 -2.100000E+0 4.088671E-5 3.923174E-5 4.253549E-5 -2.200000E+0 4.188444E-5 4.022959E-5 4.353415E-5 -2.300000E+0 4.288219E-5 4.122776E-5 4.453282E-5 -2.400000E+0 4.387999E-5 4.222629E-5 4.553148E-5 -2.500000E+0 4.487782E-5 4.322525E-5 4.653015E-5 | |[End data_i | |====================================================================== | [Model] data_o Model_type 3-state Enable Active-Low Polarity Non-Inverting Vref=0.0 Vmeas=1.25 Rref=500 Cref=30p C_comp 4.5p 4.5p 4.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [Pullup] -2.500000E+0 2.820080E-1 6.073459E-2 3.566437E-1 -2.400000E+0 2.732272E-1 1.028176E-1 3.466179E-1 -2.300000E+0 2.641416E-1 1.715543E-1 3.361383E-1 -2.200000E+0 2.547715E-1 1.821270E-1 3.252379E-1 -2.100000E+0 2.451212E-1 1.830699E-1 3.139241E-1 -2.000000E+0 2.351955E-1 1.804176E-1 3.021894E-1 -1.900000E+0 2.250004E-1 1.756863E-1 2.900473E-1 -1.800000E+0 2.145456E-1 1.695326E-1 2.774951E-1 -1.700000E+0 2.038328E-1 1.623025E-1 2.645476E-1 -1.600000E+0 1.928746E-1 1.541989E-1 2.512016E-1 -1.500000E+0 1.816832E-1 1.453595E-1 2.374763E-1 -1.400000E+0 1.702701E-1 1.359214E-1 2.233785E-1 -1.300000E+0 1.586495E-1 1.260704E-1 2.089234E-1 -1.200000E+0 1.468381E-1 1.160043E-1 1.941270E-1 -1.100000E+0 1.348547E-1 1.058515E-1 1.790213E-1 -1.000000E+0 1.227225E-1 9.566980E-2 1.636039E-1 -9.000000E-1 1.104696E-1 8.548561E-2 1.479169E-1 -8.000000E-1 9.813318E-2 7.531873E-2 1.320168E-1 -7.000000E-1 8.572436E-2 6.517799E-2 1.158000E-1 -6.000000E-1 7.325085E-2 5.508254E-2 9.127993E-2 -5.000000E-1 6.083401E-2 4.511006E-2 7.155792E-2 -4.000000E-1 4.845991E-2 3.552672E-2 5.898302E-2 -3.000000E-1 3.612167E-2 2.626757E-2 4.601229E-2 -2.000000E-1 2.387263E-2 1.722211E-2 3.182206E-2 -1.000000E-1 1.179117E-2 8.435819E-3 1.629242E-2 0.0 -1.178764E-5 -1.207323E-5 -9.969881E-6 1.000000E-1 -1.134730E-2 -8.010729E-3 -1.608958E-2 2.000000E-1 -2.206396E-2 -1.550133E-2 -3.141865E-2 3.000000E-1 -3.213872E-2 -2.247623E-2 -4.595228E-2 4.000000E-1 -4.156681E-2 -2.893287E-2 -5.968138E-2 5.000000E-1 -5.034516E-2 -3.486916E-2 -7.259950E-2 6.000000E-1 -5.847757E-2 -4.028319E-2 -8.471924E-2 7.000000E-1 -6.597681E-2 -4.517341E-2 -9.609852E-2 8.000000E-1 -7.278967E-2 -4.953615E-2 -1.065567E-1 9.000000E-1 -7.892818E-2 -5.337026E-2 -1.161576E-1 1.000000E+0 -8.439801E-2 -5.667853E-2 -1.249054E-1 1.100000E+0 -8.919626E-2 -5.946305E-2 -1.327902E-1 1.200000E+0 -9.332455E-2 -6.173595E-2 -1.398035E-1 1.300000E+0 -9.679476E-2 -6.353486E-2 -1.459373E-1 1.400000E+0 -9.964622E-2 -6.494771E-2 -1.511869E-1 1.500000E+0 -1.019698E-1 -6.609815E-2 -1.555660E-1 1.600000E+0 -1.038944E-1 -6.708334E-2 -1.591467E-1 1.700000E+0 -1.055337E-1 -6.795648E-2 -1.620752E-1 1.800000E+0 -1.069648E-1 -6.874623E-2 -1.645162E-1 1.900000E+0 -1.082385E-1 -6.947027E-2 -1.666026E-1 2.000000E+0 -1.093897E-1 -7.014088E-2 -1.684287E-1 2.100000E+0 -1.104436E-1 -7.076720E-2 -1.700603E-1 2.200000E+0 -1.114188E-1 -7.135628E-2 -1.715431E-1 2.300000E+0 -1.123295E-1 -7.191373E-2 -1.729100E-1 2.400000E+0 -1.131867E-1 -7.244405E-2 -1.741851E-1 2.500000E+0 -1.139989E-1 -7.295094E-2 -1.753863E-1 2.600000E+0 -1.147732E-1 -7.343746E-2 -1.765272E-1 2.700000E+0 -1.155150E-1 -7.390621E-2 -1.776183E-1 2.800000E+0 -1.162289E-1 -7.435962E-2 -1.786678E-1 2.900000E+0 -1.169188E-1 -7.480030E-2 -1.796825E-1 3.000000E+0 -1.175885E-1 -7.522931E-2 -1.806675E-1 3.100000E+0 -1.182412E-1 -7.564681E-2 -1.816274E-1 3.200000E+0 -1.188774E-1 -7.605408E-2 -1.825675E-1 3.300000E+0 -1.194987E-1 -7.645239E-2 -1.834894E-1 3.400000E+0 -1.201071E-1 -7.684277E-2 -1.843940E-1 3.500000E+0 -1.207042E-1 -7.722604E-2 -1.852839E-1 3.600000E+0 -1.212914E-1 -7.760294E-2 -1.861613E-1 3.700000E+0 -1.218697E-1 -7.797409E-2 -1.870278E-1 3.800000E+0 -1.224401E-1 -7.834010E-2 -1.878850E-1 3.900000E+0 -1.230037E-1 -7.870150E-2 -1.887341E-1 4.000000E+0 -1.235611E-1 -7.905880E-2 -1.895763E-1 4.100000E+0 -1.241132E-1 -7.941245E-2 -1.904126E-1 4.200000E+0 -1.246607E-1 -7.976287E-2 -1.912440E-1 4.300000E+0 -1.252042E-1 -8.011046E-2 -1.920713E-1 4.400000E+0 -1.257442E-1 -8.045559E-2 -1.928955E-1 4.500000E+0 -1.262814E-1 -8.079860E-2 -1.937171E-1 4.600000E+0 -1.268162E-1 -8.113979E-2 -1.945370E-1 4.700000E+0 -1.273492E-1 -8.147950E-2 -1.953558E-1 4.800000E+0 -1.278808E-1 -8.181800E-2 -1.961741E-1 4.900000E+0 -1.284114E-1 -8.215555E-2 -1.969926E-1 5.000000E+0 -1.289415E-1 -8.249243E-2 -1.978117E-1 | [Pulldown] -2.500000E+0 -1.225727E-1 -9.372898E-2 -1.558120E-1 -2.400000E+0 -1.230429E-1 -9.390963E-2 -1.565299E-1 -2.300000E+0 -1.232752E-1 -9.387745E-2 -1.569745E-1 -2.200000E+0 -1.232721E-1 -9.363600E-2 -1.570440E-1 -2.100000E+0 -1.228573E-1 -9.313650E-2 -1.566159E-1 -2.000000E+0 -1.220322E-1 -9.233206E-2 -1.556505E-1 -1.900000E+0 -1.207918E-1 -9.123675E-2 -1.540677E-1 -1.800000E+0 -1.191220E-1 -8.985785E-2 -1.519014E-1 -1.700000E+0 -1.170702E-1 -8.820126E-2 -1.491848E-1 -1.600000E+0 -1.146580E-1 -8.626673E-2 -1.459976E-1 -1.500000E+0 -1.118911E-1 -8.404768E-2 -1.423915E-1 -1.400000E+0 -1.087622E-1 -8.153171E-2 -1.383793E-1 -1.300000E+0 -1.052524E-1 -7.870145E-2 -1.339592E-1 -1.200000E+0 -1.013325E-1 -7.553525E-2 -1.291039E-1 -1.100000E+0 -9.696206E-2 -7.200754E-2 -1.237802E-1 -1.000000E+0 -9.208905E-2 -6.808886E-2 -1.179272E-1 -9.000000E-1 -8.664760E-2 -6.374246E-2 -1.114588E-1 -8.000000E-1 -8.055304E-2 -5.890770E-2 -1.042513E-1 -7.000000E-1 -7.367636E-2 -5.344977E-2 -9.612119E-2 -6.000000E-1 -6.574489E-2 -4.712710E-2 -8.675983E-2 -5.000000E-1 -5.632584E-2 -4.018941E-2 -7.551088E-2 -4.000000E-1 -4.567892E-2 -3.266376E-2 -6.186685E-2 -3.000000E-1 -3.457776E-2 -2.455807E-2 -4.708645E-2 -2.000000E-1 -2.324309E-2 -1.637733E-2 -3.183187E-2 -1.000000E-1 -1.170930E-2 -8.177046E-3 -1.613945E-2 0.0 -2.544810E-7 -3.301980E-7 -1.925250E-7 1.000000E-1 1.137006E-2 7.820680E-3 1.586772E-2 2.000000E-1 2.191263E-2 1.499451E-2 3.073987E-2 3.000000E-1 3.163666E-2 2.153195E-2 4.461757E-2 4.000000E-1 4.055202E-2 2.744395E-2 5.750337E-2 5.000000E-1 4.866909E-2 3.274159E-2 6.940071E-2 6.000000E-1 5.599843E-2 3.743595E-2 8.031339E-2 7.000000E-1 6.255026E-2 4.153785E-2 9.024433E-2 8.000000E-1 6.833310E-2 4.505734E-2 9.919264E-2 9.000000E-1 7.335037E-2 4.800211E-2 1.071465E-1 1.000000E+0 7.759117E-2 5.037375E-2 1.140643E-1 1.100000E+0 8.100940E-2 5.216388E-2 1.198300E-1 1.200000E+0 8.351970E-2 5.338454E-2 1.242122E-1 1.300000E+0 8.514060E-2 5.414981E-2 1.270764E-1 1.400000E+0 8.612454E-2 5.463473E-2 1.287591E-1 1.500000E+0 8.674966E-2 5.496439E-2 1.297717E-1 1.600000E+0 8.718186E-2 5.520705E-2 1.304385E-1 1.700000E+0 8.750430E-2 5.539991E-2 1.309195E-1 1.800000E+0 8.776033E-2 5.555911E-2 1.312927E-1 1.900000E+0 8.799793E-2 5.569588E-2 1.315980E-1 2.000000E+0 8.818738E-2 5.581701E-2 1.318579E-1 2.100000E+0 8.835050E-2 5.592676E-2 1.321460E-1 2.200000E+0 8.849841E-2 5.602773E-2 1.323625E-1 2.300000E+0 8.863548E-2 5.611856E-2 1.325447E-1 2.400000E+0 8.876417E-2 5.620303E-2 1.327146E-1 2.500000E+0 8.887778E-2 5.628711E-2 1.328770E-1 2.600000E+0 8.897834E-2 5.636999E-2 1.330340E-1 2.700000E+0 8.908519E-2 5.648139E-2 1.331754E-1 2.800000E+0 8.918816E-2 5.686736E-2 1.332221E-1 2.900000E+0 8.928986E-2 5.767042E-2 1.328705E-1 3.000000E+0 8.942176E-2 5.857185E-2 1.316885E-1 3.100000E+0 8.976443E-2 5.951151E-2 1.297227E-1 3.200000E+0 9.080288E-2 6.050351E-2 1.279417E-1 3.300000E+0 9.287755E-2 6.156967E-2 1.308626E-1 3.400000E+0 9.593531E-2 6.272576E-2 1.358075E-1 3.500000E+0 9.990755E-2 6.398970E-2 1.388714E-1 3.600000E+0 1.045297E-1 6.537946E-2 1.434942E-1 3.700000E+0 1.097473E-1 6.691414E-2 1.493179E-1 3.800000E+0 1.154972E-1 6.861406E-2 1.562523E-1 3.900000E+0 1.217341E-1 7.049713E-2 1.641284E-1 4.000000E+0 1.284270E-1 7.257687E-2 1.727426E-1 4.100000E+0 1.355557E-1 7.486430E-2 1.820892E-1 4.200000E+0 1.431063E-1 7.737016E-2 1.921252E-1 4.300000E+0 1.510787E-1 8.010591E-2 2.028307E-1 4.400000E+0 1.594834E-1 8.308373E-2 2.141814E-1 4.500000E+0 1.683055E-1 8.631638E-2 2.262013E-1 4.600000E+0 1.775613E-1 8.981681E-2 2.388644E-1 4.700000E+0 1.872608E-1 9.359787E-2 2.521993E-1 4.800000E+0 1.974154E-1 9.767188E-2 2.661979E-1 4.900000E+0 2.080368E-1 1.020503E-1 2.808911E-1 5.000000E+0 2.191642E-1 1.067434E-1 2.962929E-1 | [GND Clamp] -2.500000E+0 -1.306744E-1 -1.614962E-1 -1.879274E-1 -2.400000E+0 -1.238256E-1 -1.525536E-1 -1.793186E-1 -2.300000E+0 -1.169838E-1 -1.436307E-1 -1.706102E-1 -2.200000E+0 -1.100715E-1 -1.346948E-1 -1.617990E-1 -2.100000E+0 -1.031407E-1 -1.258207E-1 -1.529043E-1 -2.000000E+0 -9.616798E-2 -1.169807E-1 -1.438658E-1 -1.900000E+0 -8.916198E-2 -1.081715E-1 -1.347319E-1 -1.800000E+0 -8.214480E-2 -9.943586E-2 -1.255123E-1 -1.700000E+0 -7.510924E-2 -9.073452E-2 -1.162220E-1 -1.600000E+0 -6.806882E-2 -8.209060E-2 -1.068405E-1 -1.500000E+0 -6.104179E-2 -7.351972E-2 -9.738746E-2 -1.400000E+0 -5.405965E-2 -6.504303E-2 -8.786349E-2 -1.300000E+0 -4.712724E-2 -5.668655E-2 -7.826618E-2 -1.200000E+0 -4.028696E-2 -4.848122E-2 -6.865143E-2 -1.100000E+0 -3.357522E-2 -4.046358E-2 -5.897487E-2 -1.000000E+0 -2.703212E-2 -3.267749E-2 -4.926469E-2 -9.000000E-1 -2.069615E-2 -2.518051E-2 -3.943962E-2 -8.000000E-1 -1.459262E-2 -1.806657E-2 -2.915305E-2 -7.000000E-1 -8.746617E-3 -1.152947E-2 -1.832939E-2 -6.000000E-1 -3.584274E-3 -5.922323E-3 -8.603637E-3 -5.000000E-1 -7.285394E-4 -1.432160E-3 -2.051896E-3 -4.000000E-1 -1.551510E-4 -1.689131E-4 -2.253213E-4 -3.000000E-1 -1.049468E-4 -9.935979E-5 -1.119604E-4 -2.000000E-1 -9.675366E-5 -8.996824E-5 -1.035814E-4 -1.000000E-1 -9.067914E-5 -8.379284E-5 -9.755386E-5 0.0 -8.467861E-5 -7.778365E-5 -9.155607E-5 1.000000E-1 -7.867940E-5 -7.178117E-5 -8.555818E-5 2.000000E-1 -7.267938E-5 -6.577739E-5 -7.955986E-5 3.000000E-1 -6.667836E-5 -5.977162E-5 -7.356103E-5 4.000000E-1 -6.067612E-5 -5.376337E-5 -6.756161E-5 5.000000E-1 -5.467240E-5 -4.775199E-5 -6.156148E-5 6.000000E-1 -4.866685E-5 -4.173655E-5 -5.556051E-5 7.000000E-1 -4.265896E-5 -3.571571E-5 -4.955850E-5 8.000000E-1 -3.664805E-5 -2.968746E-5 -4.355520E-5 9.000000E-1 -3.063311E-5 -2.364862E-5 -3.755025E-5 1.000000E+0 -2.461260E-5 -1.759382E-5 -3.154317E-5 1.100000E+0 -1.858410E-5 -1.151325E-5 -2.553321E-5 1.200000E+0 -1.254349E-5 -5.386665E-6 -1.951925E-5 1.300000E+0 -6.483189E-6 8.341281E-7 -1.349949E-5 1.400000E+0 -3.874530E-7 7.297779E-6 -7.470830E-6 1.500000E+0 5.781968E-6 1.484437E-5 -1.427404E-6 1.600000E+0 1.214728E-5 2.261117E-5 4.643333E-6 1.700000E+0 1.946686E-5 2.816346E-5 1.077354E-5 1.800000E+0 2.744423E-5 3.422622E-5 1.707672E-5 1.900000E+0 1.159767E-5 4.042086E-5 2.448785E-5 2.000000E+0 1.531456E-5 4.661849E-5 3.344151E-5 2.100000E+0 2.519385E-5 5.280802E-5 -1.624242E-5 2.200000E+0 3.556064E-5 5.925239E-5 -1.595117E-5 2.300000E+0 4.570438E-5 6.930706E-5 2.631950E-6 2.400000E+0 5.574408E-5 8.063212E-5 2.127242E-5 2.500000E+0 7.428730E-5 8.840416E-5 3.811930E-5 | [POWER Clamp] 0.0 7.428729E-5 6.930706E-5 7.939980E-5 -1.000000E-1 1.008490E-4 8.063212E-5 1.980589E-4 -2.000000E-1 1.175890E-4 8.840405E-5 7.166293E-4 -3.000000E-1 1.365355E-4 9.586230E-5 2.072456E-3 -4.000000E-1 1.594699E-4 1.033485E-4 4.227352E-3 -5.000000E-1 1.839479E-4 1.108564E-4 6.237744E-3 -6.000000E-1 1.864293E-4 1.182689E-4 3.749810E-3 -7.000000E-1 1.448963E-4 1.252121E-4 1.620436E-4 -8.000000E-1 1.427173E-4 1.338737E-4 1.506935E-4 -9.000000E-1 1.533696E-4 1.450435E-4 1.614731E-4 -1.000000E+0 1.614158E-4 1.533324E-4 1.693743E-4 -1.100000E+0 1.690164E-4 1.610493E-4 1.768905E-4 -1.200000E+0 1.764570E-4 1.685566E-4 1.842795E-4 -1.300000E+0 1.838219E-4 1.759641E-4 1.916108E-4 -1.400000E+0 1.911449E-4 1.833161E-4 1.989110E-4 -1.500000E+0 1.984422E-4 1.906339E-4 2.061924E-4 -1.600000E+0 2.057228E-4 1.979293E-4 2.134618E-4 -1.700000E+0 2.129916E-4 2.052091E-4 2.207227E-4 -1.800000E+0 2.202519E-4 2.124775E-4 2.279777E-4 -1.900000E+0 2.275058E-4 2.197374E-4 2.352281E-4 -2.000000E+0 2.347548E-4 2.269909E-4 2.424751E-4 -2.100000E+0 2.420000E-4 2.342393E-4 2.497193E-4 -2.200000E+0 2.492421E-4 2.414837E-4 2.569613E-4 -2.300000E+0 2.564816E-4 2.487250E-4 2.642016E-4 -2.400000E+0 2.637190E-4 2.559637E-4 2.714403E-4 -2.500000E+0 2.709546E-4 2.632004E-4 2.786778E-4 | [Falling Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 2.499525E+0 2.299418E+0 2.699621E+0 1.515152E-10 2.499525E+0 2.299418E+0 2.699621E+0 3.030303E-10 2.499525E+0 2.299418E+0 2.699621E+0 4.545455E-10 2.499525E+0 2.299418E+0 2.699621E+0 6.060606E-10 2.499525E+0 2.299418E+0 2.699622E+0 7.575758E-10 2.499590E+0 2.299417E+0 2.699325E+0 9.090909E-10 2.499294E+0 2.299489E+0 2.695738E+0 1.060606E-9 2.496795E+0 2.299394E+0 2.406926E+0 1.212121E-9 2.495650E+0 2.297544E+0 1.020111E+0 1.363636E-9 2.210639E+0 2.297111E+0 4.079135E-1 1.515152E-9 1.387464E+0 2.300630E+0 3.318107E-1 1.666667E-9 7.130919E-1 2.258636E+0 3.286514E-1 1.818182E-9 4.786900E-1 2.078971E+0 3.253916E-1 1.969697E-9 4.401313E-1 1.675500E+0 3.231381E-1 2.121212E-9 4.290886E-1 1.196330E+0 3.226925E-1 2.272727E-9 4.207208E-1 8.460890E-1 3.226792E-1 2.424242E-9 4.177248E-1 6.815190E-1 3.226880E-1 2.575758E-9 4.164477E-1 6.119490E-1 3.226967E-1 2.727273E-9 4.156551E-1 5.749635E-1 3.226997E-1 2.878788E-9 4.148626E-1 5.689726E-1 3.226976E-1 3.030303E-9 4.142448E-1 5.640003E-1 3.226955E-1 3.181818E-9 4.143202E-1 5.594334E-1 3.226923E-1 3.333333E-9 4.143956E-1 5.548665E-1 3.226867E-1 3.484848E-9 4.144710E-1 5.514840E-1 3.226809E-1 3.636364E-9 4.144785E-1 5.501134E-1 3.226762E-1 3.787879E-9 4.144786E-1 5.495236E-1 3.226772E-1 3.939394E-9 4.144786E-1 5.490656E-1 3.226800E-1 4.090909E-9 4.144745E-1 5.486076E-1 3.226827E-1 4.242424E-9 4.144676E-1 5.484038E-1 3.226796E-1 4.393939E-9 4.144607E-1 5.483771E-1 3.226731E-1 4.545455E-9 4.144576E-1 5.483505E-1 3.226666E-1 4.696970E-9 4.144633E-1 5.483237E-1 3.226633E-1 4.848485E-9 4.144689E-1 5.482965E-1 3.226662E-1 5.000000E-9 4.144745E-1 5.482694E-1 3.226692E-1 5.151515E-9 4.144683E-1 5.482490E-1 3.226706E-1 5.303030E-9 4.144621E-1 5.482568E-1 3.226662E-1 5.454545E-9 4.144559E-1 5.482717E-1 3.226605E-1 5.606061E-9 4.144570E-1 5.482861E-1 3.226550E-1 5.757576E-9 4.144614E-1 5.482820E-1 3.226552E-1 5.909091E-9 4.144657E-1 5.482686E-1 3.226580E-1 6.060606E-9 4.144663E-1 5.482551E-1 3.226608E-1 6.212121E-9 4.144614E-1 5.482512E-1 3.226603E-1 6.363636E-9 4.144565E-1 5.482622E-1 3.226554E-1 6.515152E-9 4.144524E-1 5.482732E-1 3.226506E-1 6.666667E-9 4.144557E-1 5.482799E-1 3.226474E-1 6.818182E-9 4.144590E-1 5.482724E-1 3.226492E-1 6.969697E-9 4.144623E-1 5.482624E-1 3.226517E-1 7.121212E-9 4.144597E-1 5.482537E-1 3.226537E-1 7.272727E-9 4.144555E-1 5.482571E-1 3.226511E-1 7.424242E-9 4.144514E-1 5.482656E-1 3.226470E-1 7.575758E-9 4.144508E-1 5.482742E-1 3.226428E-1 7.727273E-9 4.144536E-1 5.482745E-1 3.226422E-1 7.878788E-9 4.144565E-1 5.482662E-1 3.226445E-1 8.030303E-9 4.144580E-1 5.482580E-1 3.226469E-1 8.181818E-9 4.144544E-1 5.482536E-1 3.226476E-1 8.333333E-9 4.144508E-1 5.482597E-1 3.226443E-1 8.484848E-9 4.144472E-1 5.482668E-1 3.226407E-1 8.636364E-9 4.144490E-1 5.482723E-1 3.226378E-1 8.787879E-9 4.144514E-1 5.482685E-1 3.226389E-1 8.939394E-9 4.144539E-1 5.482616E-1 3.226412E-1 9.090909E-9 4.144529E-1 5.482547E-1 3.226434E-1 9.242424E-9 4.144498E-1 5.482553E-1 3.226422E-1 9.393939E-9 4.144466E-1 5.482612E-1 3.226390E-1 9.545455E-9 4.144450E-1 5.482670E-1 3.226358E-1 9.696970E-9 4.144471E-1 5.482694E-1 3.226344E-1 9.848485E-9 4.144492E-1 5.482638E-1 3.226365E-1 10.000000E-9 4.144513E-1 5.482580E-1 3.226387E-1 1.015152E-8 4.144486E-1 5.482539E-1 3.226400E-1 1.030303E-8 4.144458E-1 5.482570E-1 3.226379E-1 1.045455E-8 4.144431E-1 5.482618E-1 3.226350E-1 1.060606E-8 4.144435E-1 5.482665E-1 3.226323E-1 1.075758E-8 4.144453E-1 5.482649E-1 3.226329E-1 1.090909E-8 4.144470E-1 5.482600E-1 3.226349E-1 1.106061E-8 4.144472E-1 5.482551E-1 3.226370E-1 1.121212E-8 4.144448E-1 5.482537E-1 3.226370E-1 1.136364E-8 4.144424E-1 5.482578E-1 3.226345E-1 1.151515E-8 4.144404E-1 5.482619E-1 3.226319E-1 1.166667E-8 4.144419E-1 5.482642E-1 3.226304E-1 1.181818E-8 4.144434E-1 5.482611E-1 3.226319E-1 1.196970E-8 4.144450E-1 5.482569E-1 3.226338E-1 1.212121E-8 4.144436E-1 5.482533E-1 3.226355E-1 1.227273E-8 4.144415E-1 5.482546E-1 3.226342E-1 1.242424E-8 4.144394E-1 5.482581E-1 3.226319E-1 1.257576E-8 4.144390E-1 5.482615E-1 3.226296E-1 1.272727E-8 4.144404E-1 5.482615E-1 3.226295E-1 1.287879E-8 4.144417E-1 5.482580E-1 3.226313E-1 1.303030E-8 4.144424E-1 5.482544E-1 3.226331E-1 1.318182E-8 4.144405E-1 5.482525E-1 3.226338E-1 1.333333E-8 4.144387E-1 5.482550E-1 3.226320E-1 1.348485E-8 4.144368E-1 5.482579E-1 3.226299E-1 1.363636E-8 4.144377E-1 5.482601E-1 3.226283E-1 1.378788E-8 4.144389E-1 5.482584E-1 3.226293E-1 1.393939E-8 4.144401E-1 5.482554E-1 3.226310E-1 1.409091E-8 4.144396E-1 5.482524E-1 3.226327E-1 1.424242E-8 4.144379E-1 5.482526E-1 3.226321E-1 1.439394E-8 4.144362E-1 5.482550E-1 3.226302E-1 1.454545E-8 4.144354E-1 5.482575E-1 3.226283E-1 1.469697E-8 4.144365E-1 5.482581E-1 3.226280E-1 1.484848E-8 4.144375E-1 5.482545E-1 3.226306E-1 1.500000E-8 4.144386E-1 5.482507E-1 3.226332E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.095992E+0 1.784759E+0 2.387393E+0 1.515152E-10 2.095992E+0 1.784759E+0 2.387393E+0 3.030303E-10 2.095992E+0 1.784759E+0 2.387393E+0 4.545455E-10 2.095992E+0 1.784759E+0 2.387393E+0 6.060606E-10 2.095992E+0 1.784760E+0 2.387393E+0 7.575758E-10 2.096033E+0 1.784759E+0 2.387072E+0 9.090909E-10 2.095674E+0 1.784788E+0 2.382411E+0 1.060606E-9 2.094717E+0 1.784348E+0 1.820844E+0 1.212121E-9 2.046746E+0 1.784128E+0 3.269061E-1 1.363636E-9 1.375984E+0 1.784850E+0 3.250235E-2 1.515152E-9 3.734794E-1 1.750155E+0 5.406353E-3 1.666667E-9 8.109385E-2 1.592890E+0 3.879044E-3 1.818182E-9 8.092529E-3 1.038459E+0 2.091531E-3 1.969697E-9 7.085202E-3 4.266103E-1 6.530403E-4 2.121212E-9 4.953256E-3 1.326788E-1 3.089475E-4 2.272727E-9 3.001334E-3 3.309463E-2 4.225879E-4 2.424242E-9 1.788271E-3 1.446793E-2 4.942504E-4 2.575758E-9 1.320837E-3 7.307603E-3 5.659130E-4 2.727273E-9 1.006801E-3 5.518724E-3 6.169213E-4 2.878788E-9 6.927641E-4 4.881059E-3 5.903674E-4 3.030303E-9 5.408874E-4 3.777529E-3 5.638135E-4 3.181818E-9 5.913189E-4 2.582842E-3 5.380470E-4 3.333333E-9 6.417505E-4 1.433348E-3 5.396253E-4 3.484848E-9 6.793370E-4 9.908360E-4 5.448410E-4 3.636364E-9 6.718451E-4 9.400618E-4 5.499720E-4 3.787879E-9 6.604659E-4 8.997745E-4 5.505808E-4 3.939394E-9 6.505169E-4 8.629861E-4 5.481093E-4 4.090909E-9 6.502322E-4 8.261976E-4 5.456378E-4 4.242424E-9 6.536765E-4 8.121195E-4 5.430548E-4 4.393939E-9 6.571209E-4 8.066675E-4 5.402242E-4 4.545455E-9 6.568420E-4 8.012155E-4 5.373937E-4 4.696970E-9 6.534537E-4 7.984976E-4 5.346637E-4 4.848485E-9 6.500655E-4 7.993443E-4 5.351936E-4 5.000000E-9 6.480054E-4 8.002323E-4 5.357889E-4 5.151515E-9 6.500403E-4 8.005772E-4 5.363233E-4 5.303030E-9 6.520752E-4 7.993420E-4 5.342102E-4 5.454545E-9 6.534588E-4 7.978593E-4 5.309068E-4 5.606061E-9 6.515383E-4 7.964423E-4 5.276114E-4 5.757576E-9 6.486979E-4 7.969059E-4 5.260736E-4 5.909091E-9 6.459607E-4 7.978629E-4 5.270928E-4 6.060606E-9 6.460066E-4 7.988198E-4 5.281121E-4 6.212121E-9 6.478017E-4 7.985950E-4 5.286909E-4 6.363636E-9 6.495967E-4 7.972998E-4 5.257178E-4 6.515152E-9 6.498890E-4 7.960046E-4 5.227447E-4 6.666667E-9 6.473274E-4 7.953653E-4 5.198532E-4 6.818182E-9 6.447657E-4 7.961239E-4 5.200762E-4 6.969697E-9 6.429117E-4 7.970413E-4 5.211483E-4 7.121212E-9 6.439743E-4 7.977605E-4 5.221971E-4 7.272727E-9 6.455583E-4 7.969341E-4 5.214371E-4 7.424242E-9 6.469117E-4 7.957515E-4 5.188732E-4 7.575758E-9 6.458333E-4 7.945688E-4 5.163093E-4 7.727273E-9 6.435337E-4 7.946556E-4 5.145121E-4 7.878788E-9 6.412341E-4 7.955049E-4 5.155939E-4 8.030303E-9 6.405799E-4 7.963543E-4 5.166758E-4 8.181818E-9 6.419786E-4 7.964880E-4 5.176758E-4 8.333333E-9 6.433772E-4 7.954478E-4 5.158318E-4 8.484848E-9 6.440560E-4 7.943307E-4 5.136095E-4 8.636364E-9 6.422083E-4 7.935078E-4 5.114235E-4 8.787879E-9 6.401428E-4 7.939612E-4 5.111743E-4 8.939394E-9 6.383962E-4 7.946637E-4 5.122443E-4 9.090909E-9 6.388047E-4 7.953664E-4 5.133144E-4 9.242424E-9 6.400449E-4 7.948588E-4 5.134523E-4 9.393939E-9 6.412850E-4 7.938916E-4 5.115182E-4 9.545455E-9 6.408376E-4 7.929244E-4 5.095841E-4 9.696970E-9 6.389808E-4 7.926184E-4 5.077376E-4 9.848485E-9 6.371241E-4 7.931746E-4 5.087284E-4 10.000000E-9 6.359925E-4 7.937408E-4 5.097761E-4 1.015152E-8 6.370969E-4 7.939900E-4 5.107810E-4 1.030303E-8 6.382012E-4 7.933173E-4 5.099224E-4 1.045455E-8 6.389348E-4 7.925003E-4 5.082261E-4 1.060606E-8 6.377875E-4 7.917163E-4 5.065347E-4 1.075758E-8 6.361167E-4 7.918770E-4 5.059465E-4 1.090909E-8 6.345051E-4 7.922857E-4 5.069633E-4 1.106061E-8 6.344896E-4 7.926944E-4 5.079801E-4 1.121212E-8 6.354774E-4 7.925498E-4 5.087193E-4 1.136364E-8 6.364652E-4 7.919041E-4 5.072194E-4 1.151515E-8 6.365930E-4 7.912584E-4 5.057196E-4 1.166667E-8 6.350875E-4 7.908943E-4 5.042699E-4 1.181818E-8 6.335820E-4 7.911301E-4 5.047291E-4 1.196970E-8 6.324851E-4 7.914339E-4 5.057088E-4 1.212121E-8 6.330717E-4 7.916556E-4 5.066736E-4 1.227273E-8 6.339593E-4 7.912355E-4 5.064862E-4 1.242424E-8 6.347136E-4 7.906676E-4 5.051494E-4 1.257576E-8 6.340613E-4 7.900997E-4 5.038127E-4 1.272727E-8 6.327027E-4 7.900394E-4 5.029545E-4 1.287879E-8 6.313440E-4 7.902840E-4 5.038932E-4 1.303030E-8 6.309465E-4 7.905285E-4 5.048320E-4 1.318182E-8 6.317479E-4 7.905010E-4 5.057178E-4 1.333333E-8 6.325494E-4 7.900269E-4 5.047620E-4 1.348485E-8 6.329290E-4 7.895236E-4 5.035613E-4 1.363636E-8 6.318283E-4 7.891335E-4 5.023837E-4 1.378788E-8 6.306000E-4 7.892344E-4 5.024394E-4 1.393939E-8 6.295603E-4 7.894313E-4 5.033354E-4 1.409091E-8 6.297956E-4 7.896281E-4 5.042313E-4 1.424242E-8 6.305227E-4 7.893573E-4 5.045120E-4 1.439394E-8 6.312499E-4 7.889088E-4 5.034256E-4 1.454545E-8 6.309964E-4 7.884604E-4 5.023391E-4 1.469697E-8 6.299240E-4 7.883823E-4 5.013359E-4 1.484848E-8 6.288515E-4 7.887871E-4 5.030315E-4 1.500000E-8 6.277791E-4 7.891975E-4 5.047812E-4 | [Rising Waveform] R_fixture=50 V_fixture=2.5 V_fixture_min=2.3 V_fixture_max=2.7 0.0 4.144190E-1 5.482291E-1 3.226251E-1 1.515152E-10 4.144190E-1 5.482290E-1 3.226251E-1 3.030303E-10 4.144190E-1 5.482290E-1 3.226251E-1 4.545455E-10 4.144190E-1 5.482290E-1 3.226251E-1 6.060606E-10 4.144194E-1 5.482288E-1 3.226289E-1 7.575758E-10 4.143599E-1 5.482236E-1 3.237523E-1 9.090909E-10 4.153592E-1 5.481909E-1 4.552673E-1 1.060606E-9 4.343625E-1 5.486152E-1 2.009740E+0 1.212121E-9 1.097813E+0 5.474653E-1 2.654792E+0 1.363636E-9 1.986773E+0 5.572820E-1 2.683112E+0 1.515152E-9 2.378726E+0 8.946469E-1 2.693474E+0 1.666667E-9 2.465886E+0 1.622620E+0 2.696542E+0 1.818182E-9 2.483808E+0 2.005941E+0 2.697987E+0 1.969697E-9 2.491551E+0 2.129388E+0 2.699105E+0 2.121212E-9 2.494876E+0 2.202663E+0 2.699377E+0 2.272727E-9 2.496947E+0 2.261369E+0 2.699437E+0 2.424242E-9 2.497934E+0 2.279084E+0 2.699468E+0 2.575758E-9 2.498408E+0 2.285459E+0 2.699497E+0 2.727273E-9 2.498882E+0 2.290949E+0 2.699524E+0 2.878788E-9 2.499323E+0 2.293724E+0 2.699542E+0 3.030303E-9 2.499386E+0 2.295210E+0 2.699559E+0 3.181818E-9 2.499392E+0 2.296697E+0 2.699577E+0 3.333333E-9 2.499398E+0 2.297732E+0 2.699575E+0 3.484848E-9 2.499409E+0 2.298254E+0 2.699568E+0 3.636364E-9 2.499423E+0 2.298775E+0 2.699560E+0 3.787879E-9 2.499437E+0 2.299177E+0 2.699563E+0 3.939394E-9 2.499445E+0 2.299172E+0 2.699575E+0 4.090909E-9 2.499441E+0 2.299140E+0 2.699589E+0 4.242424E-9 2.499437E+0 2.299123E+0 2.699596E+0 4.393939E-9 2.499435E+0 2.299199E+0 2.699588E+0 4.545455E-9 2.499449E+0 2.299308E+0 2.699579E+0 4.696970E-9 2.499464E+0 2.299417E+0 2.699569E+0 4.848485E-9 2.499479E+0 2.299427E+0 2.699580E+0 5.000000E-9 2.499478E+0 2.299363E+0 2.699593E+0 5.151515E-9 2.499471E+0 2.299298E+0 2.699607E+0 5.303030E-9 2.499465E+0 2.299266E+0 2.699606E+0 5.454545E-9 2.499466E+0 2.299322E+0 2.699595E+0 5.606061E-9 2.499479E+0 2.299378E+0 2.699583E+0 5.757576E-9 2.499491E+0 2.299419E+0 2.699580E+0 5.909091E-9 2.499501E+0 2.299393E+0 2.699593E+0 6.060606E-9 2.499492E+0 2.299349E+0 2.699608E+0 6.212121E-9 2.499483E+0 2.299308E+0 2.699620E+0 6.363636E-9 2.499475E+0 2.299318E+0 2.699610E+0 6.515152E-9 2.499484E+0 2.299359E+0 2.699596E+0 6.666667E-9 2.499497E+0 2.299400E+0 2.699583E+0 6.818182E-9 2.499510E+0 2.299416E+0 2.699589E+0 6.969697E-9 2.499510E+0 2.299387E+0 2.699606E+0 7.121212E-9 2.499499E+0 2.299358E+0 2.699623E+0 7.272727E-9 2.499488E+0 2.299340E+0 2.699627E+0 7.424242E-9 2.499482E+0 2.299359E+0 2.699611E+0 7.575758E-9 2.499495E+0 2.299383E+0 2.699594E+0 7.727273E-9 2.499507E+0 2.299405E+0 2.699582E+0 7.878788E-9 2.499518E+0 2.299398E+0 2.699597E+0 8.030303E-9 2.499510E+0 2.299376E+0 2.699615E+0 8.181818E-9 2.499499E+0 2.299355E+0 2.699634E+0 8.333333E-9 2.499489E+0 2.299354E+0 2.699625E+0 8.484848E-9 2.499492E+0 2.299376E+0 2.699608E+0 8.636364E-9 2.499504E+0 2.299399E+0 2.699591E+0 8.787879E-9 2.499516E+0 2.299412E+0 2.699591E+0 8.939394E-9 2.499520E+0 2.299394E+0 2.699608E+0 9.090909E-9 2.499509E+0 2.299374E+0 2.699625E+0 9.242424E-9 2.499498E+0 2.299359E+0 2.699635E+0 9.393939E-9 2.499489E+0 2.299369E+0 2.699621E+0 9.545455E-9 2.499500E+0 2.299390E+0 2.699604E+0 9.696970E-9 2.499511E+0 2.299410E+0 2.699588E+0 9.848485E-9 2.499521E+0 2.299409E+0 2.699600E+0 10.000000E-9 2.499518E+0 2.299390E+0 2.699617E+0 1.015152E-8 2.499507E+0 2.299372E+0 2.699633E+0 1.030303E-8 2.499497E+0 2.299364E+0 2.699632E+0 1.045455E-8 2.499497E+0 2.299382E+0 2.699616E+0 1.060606E-8 2.499507E+0 2.299401E+0 2.699600E+0 1.075758E-8 2.499517E+0 2.299414E+0 2.699595E+0 1.090909E-8 2.499525E+0 2.299404E+0 2.699609E+0 1.106061E-8 2.499516E+0 2.299387E+0 2.699624E+0 1.121212E-8 2.499506E+0 2.299371E+0 2.699638E+0 1.136364E-8 2.499498E+0 2.299376E+0 2.699626E+0 1.151515E-8 2.499503E+0 2.299392E+0 2.699611E+0 1.166667E-8 2.499513E+0 2.299409E+0 2.699596E+0 1.181818E-8 2.499523E+0 2.299414E+0 2.699603E+0 1.196970E-8 2.499523E+0 2.299399E+0 2.699620E+0 1.212121E-8 2.499514E+0 2.299384E+0 2.699637E+0 1.227273E-8 2.499505E+0 2.299374E+0 2.699641E+0 1.242424E-8 2.499501E+0 2.299386E+0 2.699625E+0 1.257576E-8 2.499510E+0 2.299401E+0 2.699608E+0 1.272727E-8 2.499519E+0 2.299414E+0 2.699596E+0 1.287879E-8 2.499526E+0 2.299409E+0 2.699610E+0 1.303030E-8 2.499520E+0 2.299395E+0 2.699626E+0 1.318182E-8 2.499512E+0 2.299381E+0 2.699643E+0 1.333333E-8 2.499504E+0 2.299382E+0 2.699635E+0 1.348485E-8 2.499506E+0 2.299399E+0 2.699619E+0 1.363636E-8 2.499515E+0 2.299416E+0 2.699603E+0 1.378788E-8 2.499523E+0 2.299426E+0 2.699602E+0 1.393939E-8 2.499526E+0 2.299411E+0 2.699617E+0 1.409091E-8 2.499518E+0 2.299394E+0 2.699633E+0 1.424242E-8 2.499511E+0 2.299380E+0 2.699641E+0 1.439394E-8 2.499504E+0 2.299389E+0 2.699628E+0 1.454545E-8 2.499511E+0 2.299405E+0 2.699613E+0 1.469697E-8 2.499519E+0 2.299422E+0 2.699598E+0 1.484848E-8 2.499526E+0 2.299412E+0 2.699618E+0 1.500000E-8 2.499512E+0 2.299382E+0 2.699644E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 6.158812E-4 7.694730E-4 4.994645E-4 1.515152E-10 6.158854E-4 7.693888E-4 4.994616E-4 3.030303E-10 6.158872E-4 7.694437E-4 4.994621E-4 4.545455E-10 6.158735E-4 7.694401E-4 4.994830E-4 6.060606E-10 6.186970E-4 7.693589E-4 5.010036E-4 7.575758E-10 5.103069E-4 7.792701E-4 2.034344E-3 9.090909E-10 1.800847E-3 6.849407E-4 -4.428111E-2 1.060606E-9 -1.688938E-2 9.496244E-4 5.913776E-1 1.212121E-9 -7.071846E-2 2.932519E-3 1.945507E+0 1.363636E-9 2.538429E-1 -6.210349E-3 2.294634E+0 1.515152E-9 9.948773E-1 -3.740435E-2 2.352362E+0 1.666667E-9 1.639104E+0 -6.269983E-2 2.374118E+0 1.818182E-9 1.926496E+0 1.953503E-2 2.380739E+0 1.969697E-9 2.014233E+0 2.809121E-1 2.384837E+0 2.121212E-9 2.052120E+0 6.473204E-1 2.386173E+0 2.272727E-9 2.068886E+0 1.028791E+0 2.386627E+0 2.424242E-9 2.080617E+0 1.326055E+0 2.386892E+0 2.575758E-9 2.090079E+0 1.498015E+0 2.387154E+0 2.727273E-9 2.092610E+0 1.615315E+0 2.387367E+0 2.878788E-9 2.093687E+0 1.666043E+0 2.387350E+0 3.030303E-9 2.094582E+0 1.707860E+0 2.387326E+0 3.181818E-9 2.095312E+0 1.732357E+0 2.387303E+0 3.333333E-9 2.095512E+0 1.750221E+0 2.387308E+0 3.484848E-9 2.095659E+0 1.761412E+0 2.387319E+0 3.636364E-9 2.095793E+0 1.768019E+0 2.387330E+0 3.787879E-9 2.095840E+0 1.773088E+0 2.387336E+0 3.939394E-9 2.095853E+0 1.776090E+0 2.387338E+0 4.090909E-9 2.095867E+0 1.779009E+0 2.387340E+0 4.242424E-9 2.095878E+0 1.781452E+0 2.387342E+0 4.393939E-9 2.095887E+0 1.782257E+0 2.387344E+0 4.545455E-9 2.095895E+0 1.782808E+0 2.387347E+0 4.696970E-9 2.095901E+0 1.783360E+0 2.387350E+0 4.848485E-9 2.095900E+0 1.783748E+0 2.387351E+0 5.000000E-9 2.095898E+0 1.784092E+0 2.387353E+0 5.151515E-9 2.095899E+0 1.784436E+0 2.387355E+0 5.303030E-9 2.095910E+0 1.784587E+0 2.387356E+0 5.454545E-9 2.095924E+0 1.784540E+0 2.387358E+0 5.606061E-9 2.095937E+0 1.784493E+0 2.387360E+0 5.757576E-9 2.095938E+0 1.784484E+0 2.387361E+0 5.909091E-9 2.095931E+0 1.784566E+0 2.387362E+0 6.060606E-9 2.095924E+0 1.784660E+0 2.387364E+0 6.212121E-9 2.095924E+0 1.784745E+0 2.387365E+0 6.363636E-9 2.095937E+0 1.784718E+0 2.387366E+0 6.515152E-9 2.095949E+0 1.784668E+0 2.387367E+0 6.666667E-9 2.095957E+0 1.784618E+0 2.387368E+0 6.818182E-9 2.095951E+0 1.784620E+0 2.387369E+0 6.969697E-9 2.095942E+0 1.784659E+0 2.387370E+0 7.121212E-9 2.095934E+0 1.784697E+0 2.387371E+0 7.272727E-9 2.095939E+0 1.784716E+0 2.387372E+0 7.424242E-9 2.095950E+0 1.784700E+0 2.387373E+0 7.575758E-9 2.095960E+0 1.784682E+0 2.387373E+0 7.727273E-9 2.095962E+0 1.784668E+0 2.387374E+0 7.878788E-9 2.095954E+0 1.784678E+0 2.387375E+0 8.030303E-9 2.095946E+0 1.784692E+0 2.387375E+0 8.181818E-9 2.095941E+0 1.784707E+0 2.387376E+0 8.333333E-9 2.095949E+0 1.784706E+0 2.387376E+0 8.484848E-9 2.095959E+0 1.784698E+0 2.387377E+0 8.636364E-9 2.095967E+0 1.784690E+0 2.387378E+0 8.787879E-9 2.095963E+0 1.784687E+0 2.387378E+0 8.939394E-9 2.095955E+0 1.784691E+0 2.387379E+0 9.090909E-9 2.095948E+0 1.784696E+0 2.387379E+0 9.242424E-9 2.095949E+0 1.784700E+0 2.387379E+0 9.393939E-9 2.095958E+0 1.784698E+0 2.387380E+0 9.545455E-9 2.095966E+0 1.784696E+0 2.387380E+0 9.696970E-9 2.095971E+0 1.784694E+0 2.387381E+0 9.848485E-9 2.095964E+0 1.784700E+0 2.387381E+0 10.000000E-9 2.095957E+0 1.784709E+0 2.387381E+0 1.015152E-8 2.095951E+0 1.784718E+0 2.387382E+0 1.030303E-8 2.095956E+0 1.784721E+0 2.387382E+0 1.045455E-8 2.095964E+0 1.784717E+0 2.387382E+0 1.060606E-8 2.095972E+0 1.784713E+0 2.387383E+0 1.075758E-8 2.095971E+0 1.784711E+0 2.387383E+0 1.090909E-8 2.095964E+0 1.784713E+0 2.387383E+0 1.106061E-8 2.095957E+0 1.784716E+0 2.387383E+0 1.121212E-8 2.095956E+0 1.784718E+0 2.387384E+0 1.136364E-8 2.095963E+0 1.784719E+0 2.387384E+0 1.151515E-8 2.095970E+0 1.784720E+0 2.387384E+0 1.166667E-8 2.095975E+0 1.784721E+0 2.387384E+0 1.181818E-8 2.095970E+0 1.784721E+0 2.387384E+0 1.196970E-8 2.095964E+0 1.784719E+0 2.387385E+0 1.212121E-8 2.095959E+0 1.784717E+0 2.387385E+0 1.227273E-8 2.095962E+0 1.784716E+0 2.387385E+0 1.242424E-8 2.095968E+0 1.784716E+0 2.387385E+0 1.257576E-8 2.095975E+0 1.784717E+0 2.387385E+0 1.272727E-8 2.095976E+0 1.784718E+0 2.387385E+0 1.287879E-8 2.095970E+0 1.784716E+0 2.387385E+0 1.303030E-8 2.095965E+0 1.784714E+0 2.387386E+0 1.318182E-8 2.095962E+0 1.784712E+0 2.387386E+0 1.333333E-8 2.095967E+0 1.784715E+0 2.387386E+0 1.348485E-8 2.095973E+0 1.784719E+0 2.387386E+0 1.363636E-8 2.095977E+0 1.784724E+0 2.387386E+0 1.378788E-8 2.095975E+0 1.784724E+0 2.387386E+0 1.393939E-8 2.095970E+0 1.784719E+0 2.387386E+0 1.409091E-8 2.095965E+0 1.784714E+0 2.387386E+0 1.424242E-8 2.095966E+0 1.784711E+0 2.387386E+0 1.439394E-8 2.095971E+0 1.784716E+0 2.387386E+0 1.454545E-8 2.095976E+0 1.784722E+0 2.387387E+0 1.469697E-8 2.095978E+0 1.784728E+0 2.387387E+0 1.484848E-8 2.095971E+0 1.784718E+0 2.387386E+0 1.500000E-8 2.095963E+0 1.784704E+0 2.387385E+0 | [Ramp] dV/dt_r 1.306E+0/2.847E-10 1.112E+0/5.072E-10 1.463E+0/1.552E-10 dV/dt_f 1.255E+0/2.230E-10 1.040E+0/3.761E-10 1.429E+0/1.562E-10 | |[End data_o | |====================================================================== | [Model] cntrl Model_type Input Vinh=1.6 Vinl=.7 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.5 2.3 2.7 | [GND Clamp] -2.500000E+0 -1.098174E-1 -1.118053E-1 -2.157757E-1 -2.400000E+0 -1.018185E-1 -1.047001E-1 -2.011592E-1 -2.300000E+0 -9.448533E-2 -9.782542E-2 -1.873091E-1 -2.200000E+0 -8.776819E-2 -9.123069E-2 -1.741056E-1 -2.100000E+0 -8.131566E-2 -8.488231E-2 -1.616818E-1 -2.000000E+0 -7.516197E-2 -7.887772E-2 -1.499016E-1 -1.900000E+0 -6.934751E-2 -7.299447E-2 -1.387207E-1 -1.800000E+0 -6.380570E-2 -6.723398E-2 -1.280923E-1 -1.700000E+0 -5.850542E-2 -6.167743E-2 -1.179817E-1 -1.600000E+0 -5.341594E-2 -5.617629E-2 -1.082432E-1 -1.500000E+0 -4.853721E-2 -5.075084E-2 -9.898750E-2 -1.400000E+0 -4.376988E-2 -4.538696E-2 -9.008029E-2 -1.300000E+0 -3.911624E-2 -4.007429E-2 -8.136897E-2 -1.200000E+0 -3.454008E-2 -3.480584E-2 -7.294274E-2 -1.100000E+0 -2.999854E-2 -2.957891E-2 -6.451223E-2 -1.000000E+0 -2.543457E-2 -2.439747E-2 -5.600067E-2 -9.000000E-1 -2.075994E-2 -1.927718E-2 -4.700509E-2 -8.000000E-1 -1.581649E-2 -1.425642E-2 -3.647187E-2 -7.000000E-1 -1.033832E-2 -9.422394E-3 -2.378953E-2 -6.000000E-1 -4.554225E-3 -4.968181E-3 -1.168385E-2 -5.000000E-1 -9.014512E-4 -1.179550E-3 -2.992717E-3 -4.000000E-1 -8.392784E-5 -7.798232E-5 -2.113024E-4 -3.000000E-1 -1.187856E-5 -1.183885E-5 -1.320742E-5 -2.000000E-1 -7.135547E-6 -6.833452E-6 -7.461838E-6 -1.000000E-1 -6.001432E-6 -5.607842E-6 -6.399308E-6 0.0 -5.000089E-6 -4.600309E-6 -5.400033E-6 1.000000E-1 -4.002499E-6 -3.603919E-6 -4.401373E-6 2.000000E-1 -3.004991E-6 -2.608008E-6 -3.402718E-6 3.000000E-1 -2.007486E-6 -1.612116E-6 -2.404062E-6 4.000000E-1 -1.009981E-6 -6.162230E-7 -1.405407E-6 5.000000E-1 -1.247507E-8 3.796714E-7 -4.067516E-7 6.000000E-1 9.850307E-7 1.375568E-6 5.919038E-7 7.000000E-1 1.982537E-6 2.371466E-6 1.590559E-6 8.000000E-1 2.980043E-6 3.367367E-6 2.589215E-6 9.000000E-1 3.977549E-6 4.363271E-6 3.587870E-6 1.000000E+0 4.975056E-6 5.359177E-6 4.586526E-6 1.100000E+0 5.972563E-6 6.355087E-6 5.585181E-6 1.200000E+0 6.970071E-6 7.351000E-6 6.583837E-6 1.300000E+0 7.967579E-6 8.346917E-6 7.582492E-6 1.400000E+0 8.965087E-6 9.342838E-6 8.581147E-6 1.500000E+0 9.962596E-6 1.033876E-5 9.579803E-6 1.600000E+0 1.096010E-5 1.133469E-5 1.057846E-5 1.700000E+0 1.195761E-5 1.233063E-5 1.157711E-5 1.800000E+0 1.295513E-5 1.332657E-5 1.257577E-5 1.900000E+0 1.395264E-5 1.432252E-5 1.357443E-5 2.000000E+0 1.495015E-5 1.531848E-5 1.457308E-5 2.100000E+0 1.594766E-5 1.631444E-5 1.557174E-5 2.200000E+0 1.694517E-5 1.731041E-5 1.657039E-5 2.300000E+0 1.794269E-5 1.830640E-5 1.756905E-5 2.400000E+0 1.894020E-5 1.930239E-5 1.856770E-5 2.500000E+0 1.993772E-5 2.029840E-5 1.956636E-5 | [POWER Clamp] 0.0 1.993772E-5 1.830640E-5 2.156367E-5 -1.000000E-1 2.093523E-5 1.930239E-5 2.256233E-5 -2.000000E-1 2.193275E-5 2.029840E-5 2.356098E-5 -3.000000E-1 2.293027E-5 2.129442E-5 2.455964E-5 -4.000000E-1 2.392780E-5 2.229046E-5 2.555829E-5 -5.000000E-1 2.492532E-5 2.328651E-5 2.655695E-5 -6.000000E-1 2.592285E-5 2.428259E-5 2.755561E-5 -7.000000E-1 2.692038E-5 2.527870E-5 2.855426E-5 -8.000000E-1 2.791792E-5 2.627484E-5 2.955292E-5 -9.000000E-1 2.891546E-5 2.727101E-5 3.055158E-5 -1.000000E+0 2.991300E-5 2.826723E-5 3.155023E-5 -1.100000E+0 3.091055E-5 2.926349E-5 3.254889E-5 -1.200000E+0 3.190811E-5 3.025982E-5 3.354755E-5 -1.300000E+0 3.290568E-5 3.125621E-5 3.454621E-5 -1.400000E+0 3.390326E-5 3.225269E-5 3.554486E-5 -1.500000E+0 3.490084E-5 3.324925E-5 3.654352E-5 -1.600000E+0 3.589844E-5 3.424593E-5 3.754218E-5 -1.700000E+0 3.689606E-5 3.524274E-5 3.854084E-5 -1.800000E+0 3.789369E-5 3.623970E-5 3.953950E-5 -1.900000E+0 3.889134E-5 3.723683E-5 4.053816E-5 -2.000000E+0 3.988901E-5 3.823417E-5 4.153683E-5 -2.100000E+0 4.088671E-5 3.923174E-5 4.253549E-5 -2.200000E+0 4.188444E-5 4.022959E-5 4.353415E-5 -2.300000E+0 4.288219E-5 4.122776E-5 4.453282E-5 -2.400000E+0 4.387999E-5 4.222629E-5 4.553148E-5 -2.500000E+0 4.487782E-5 4.322525E-5 4.653015E-5 | |[End cntrl | |====================================================================== [End]