|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SV125 | TinyLogic(tm) Buffer with 3-STATE Output | SC70 5-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sv125p5x_165.ibs | [File Rev] 1.0 | [Date] 12/31/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SV125P5X_165 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 oeb cntrl 32m 1.01n 0.13p 2 a data_i 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y data_o 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=1.17 Vinl=.63 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -5.615190E-2 -6.481188E-2 -1.071825E-1 -1.700000E+0 -5.203889E-2 -5.965124E-2 -9.996615E-2 -1.600000E+0 -4.802345E-2 -5.452528E-2 -9.289719E-2 -1.500000E+0 -4.405327E-2 -4.941984E-2 -8.601352E-2 -1.400000E+0 -4.012623E-2 -4.432617E-2 -7.920811E-2 -1.300000E+0 -3.617234E-2 -3.923926E-2 -7.239441E-2 -1.200000E+0 -3.219050E-2 -3.415751E-2 -6.559489E-2 -1.100000E+0 -2.814888E-2 -2.908357E-2 -5.859687E-2 -1.000000E+0 -2.400216E-2 -2.402674E-2 -5.131510E-2 -9.000000E-1 -1.967500E-2 -1.900794E-2 -4.338241E-2 -8.000000E-1 -1.502478E-2 -1.407071E-2 -3.381284E-2 -7.000000E-1 -9.807640E-3 -9.306908E-3 -2.203859E-2 -6.000000E-1 -4.275766E-3 -4.911376E-3 -1.071756E-2 -5.000000E-1 -8.227785E-4 -1.162036E-3 -2.650272E-3 -4.000000E-1 -7.410812E-5 -7.424961E-5 -1.751215E-4 -3.000000E-1 -1.000239E-5 -1.030896E-5 -1.077487E-5 -2.000000E-1 -5.717458E-6 -5.517207E-6 -5.948875E-6 -1.000000E-1 -4.600892E-6 -4.306905E-6 -4.899170E-6 2.220446E-16 -3.600069E-6 -3.300258E-6 -3.900024E-6 1.000000E-1 -2.602491E-6 -2.303910E-6 -2.901365E-6 2.000000E-1 -1.604984E-6 -1.308001E-6 -1.902710E-6 3.000000E-1 -6.074782E-7 -3.121085E-7 -9.040542E-7 4.000000E-1 3.900271E-7 6.837842E-7 9.460121E-8 5.000000E-1 1.387533E-6 1.679679E-6 1.093257E-6 6.000000E-1 2.385038E-6 2.675575E-6 2.091912E-6 7.000000E-1 3.382544E-6 3.671473E-6 3.090568E-6 8.000000E-1 4.380051E-6 4.667374E-6 4.089223E-6 9.000000E-1 5.377557E-6 5.663278E-6 5.087878E-6 1.000000E+0 6.375064E-6 6.659184E-6 6.086534E-6 1.100000E+0 7.372571E-6 7.655094E-6 7.085189E-6 1.200000E+0 8.370079E-6 8.651007E-6 8.083845E-6 1.300000E+0 9.367587E-6 9.646924E-6 9.082500E-6 1.400000E+0 1.036509E-5 1.064285E-5 1.008116E-5 1.500000E+0 1.136260E-5 1.163877E-5 1.107981E-5 1.600000E+0 1.236011E-5 1.263470E-5 1.207847E-5 1.700000E+0 1.335762E-5 1.363064E-5 1.307712E-5 1.800000E+0 1.435513E-5 1.462658E-5 1.407578E-5 | [POWER Clamp] 0.0 1.435513E-5 1.313267E-5 1.557376E-5 -10.000000E-2 1.535264E-5 1.412861E-5 1.657242E-5 -2.000000E-1 1.635016E-5 1.512455E-5 1.757107E-5 -3.000000E-1 1.734767E-5 1.612050E-5 1.856973E-5 -4.000000E-1 1.834518E-5 1.711646E-5 1.956838E-5 -5.000000E-1 1.934269E-5 1.811243E-5 2.056704E-5 -6.000000E-1 2.034021E-5 1.910841E-5 2.156569E-5 -7.000000E-1 2.133772E-5 2.010440E-5 2.256435E-5 -8.000000E-1 2.233524E-5 2.110040E-5 2.356301E-5 -9.000000E-1 2.333276E-5 2.209641E-5 2.456166E-5 -10.000000E-1 2.433028E-5 2.309244E-5 2.556032E-5 -1.100000E+0 2.532780E-5 2.408849E-5 2.655897E-5 -1.200000E+0 2.632533E-5 2.508456E-5 2.755763E-5 -1.300000E+0 2.732286E-5 2.608065E-5 2.855629E-5 -1.400000E+0 2.832039E-5 2.707677E-5 2.955494E-5 -1.500000E+0 2.931793E-5 2.807293E-5 3.055360E-5 -1.600000E+0 3.031546E-5 2.906912E-5 3.155226E-5 -1.700000E+0 3.131301E-5 3.006536E-5 3.255091E-5 -1.800000E+0 3.231056E-5 3.106166E-5 3.354957E-5 | |[End data_i | |====================================================================== | [Model] data_o Model_type 3-state Enable Active-Low Polarity Non-Inverting Vref=0.0 Vmeas=.9 Rref=500 Cref=30p C_comp 4.5p 4.5p 4.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [Pullup] -1.800000E+0 1.865425E-1 1.257389E-1 2.479847E-1 -1.700000E+0 1.765850E-1 1.269498E-1 2.359154E-1 -1.600000E+0 1.664337E-1 1.237757E-1 2.234851E-1 -1.500000E+0 1.561103E-1 1.182357E-1 2.107147E-1 -1.400000E+0 1.456311E-1 1.111066E-1 1.976249E-1 -1.300000E+0 1.350156E-1 1.029201E-1 1.842351E-1 -1.200000E+0 1.242854E-1 9.419381E-2 1.706037E-1 -1.100000E+0 1.134664E-1 8.531405E-2 1.566733E-1 -10.000000E-1 1.025883E-1 7.646018E-2 1.425355E-1 -9.000000E-1 9.168489E-2 6.769984E-2 1.282324E-1 -8.000000E-1 8.080736E-2 5.906732E-2 1.138158E-1 -7.000000E-1 6.999659E-2 5.058422E-2 9.934025E-2 -6.000000E-1 5.926640E-2 4.227234E-2 8.267460E-2 -5.000000E-1 4.870713E-2 3.420853E-2 6.639903E-2 -4.000000E-1 3.833276E-2 2.653730E-2 5.342451E-2 -3.000000E-1 2.818124E-2 1.927285E-2 4.045361E-2 -2.000000E-1 1.833322E-2 1.237854E-2 2.700636E-2 -10.000000E-2 8.893722E-3 5.919689E-3 1.336299E-2 0.0 -8.266173E-6 -7.971578E-6 -8.782181E-6 1.000000E-1 -8.213355E-3 -5.342531E-3 -1.261363E-2 2.000000E-1 -1.564179E-2 -1.009109E-2 -2.418470E-2 3.000000E-1 -2.228376E-2 -1.424933E-2 -3.470276E-2 4.000000E-1 -2.813415E-2 -1.781516E-2 -4.415520E-2 5.000000E-1 -3.318919E-2 -2.078750E-2 -5.253152E-2 6.000000E-1 -3.745144E-2 -2.316776E-2 -5.983747E-2 7.000000E-1 -4.093035E-2 -2.496591E-2 -6.608346E-2 8.000000E-1 -4.360575E-2 -2.622039E-2 -7.118145E-2 9.000000E-1 -4.556788E-2 -2.706111E-2 -7.520256E-2 1.000000E+0 -4.699001E-2 -2.767602E-2 -7.824265E-2 1.100000E+0 -4.809048E-2 -2.818486E-2 -8.052430E-2 1.200000E+0 -4.900616E-2 -2.863377E-2 -8.230377E-2 1.300000E+0 -4.980227E-2 -2.904152E-2 -8.376243E-2 1.400000E+0 -5.051351E-2 -2.941815E-2 -8.500918E-2 1.500000E+0 -5.116132E-2 -2.977013E-2 -8.610974E-2 1.600000E+0 -5.176017E-2 -3.010207E-2 -8.710559E-2 1.700000E+0 -5.232038E-2 -3.041747E-2 -8.802406E-2 1.800000E+0 -5.284956E-2 -3.071902E-2 -8.888389E-2 1.900000E+0 -5.335345E-2 -3.100888E-2 -8.969831E-2 2.000000E+0 -5.383649E-2 -3.128878E-2 -9.047696E-2 2.100000E+0 -5.430217E-2 -3.156025E-2 -9.122701E-2 2.200000E+0 -5.475333E-2 -3.182501E-2 -9.195389E-2 2.300000E+0 -5.519287E-2 -3.208449E-2 -9.266184E-2 2.400000E+0 -5.562315E-2 -3.233824E-2 -9.335481E-2 2.500000E+0 -5.604398E-2 -3.258648E-2 -9.403642E-2 2.600000E+0 -5.645644E-2 -3.283011E-2 -9.470646E-2 2.700000E+0 -5.686193E-2 -3.306981E-2 -9.536666E-2 2.800000E+0 -5.726146E-2 -3.330608E-2 -9.601883E-2 2.900000E+0 -5.765583E-2 -3.353933E-2 -9.666431E-2 3.000000E+0 -5.804573E-2 -3.376991E-2 -9.730419E-2 3.100000E+0 -5.843177E-2 -3.399815E-2 -9.793935E-2 3.200000E+0 -5.881446E-2 -3.422431E-2 -9.857063E-2 3.300000E+0 -5.919429E-2 -3.444866E-2 -9.919868E-2 3.400000E+0 -5.957165E-2 -3.467144E-2 -9.982414E-2 3.500000E+0 -5.994695E-2 -3.489284E-2 -1.004475E-1 3.600000E+0 -6.032053E-2 -3.511308E-2 -1.010694E-1 | [Pulldown] -1.800000E+0 -9.240320E-2 -6.844197E-2 -1.192530E-1 -1.700000E+0 -9.181458E-2 -6.766719E-2 -1.189235E-1 -1.600000E+0 -9.085550E-2 -6.662067E-2 -1.181325E-1 -1.500000E+0 -8.946869E-2 -6.527712E-2 -1.167774E-1 -1.400000E+0 -8.762818E-2 -6.362470E-2 -1.147887E-1 -1.300000E+0 -8.533612E-2 -6.165901E-2 -1.121720E-1 -1.200000E+0 -8.259923E-2 -5.937428E-2 -1.089624E-1 -1.100000E+0 -7.940979E-2 -5.675888E-2 -1.051946E-1 -1.000000E+0 -7.573951E-2 -5.379446E-2 -1.008582E-1 -9.000000E-1 -7.153962E-2 -5.045366E-2 -9.590040E-2 -8.000000E-1 -6.673858E-2 -4.668443E-2 -9.021824E-2 -7.000000E-1 -6.121879E-2 -4.236060E-2 -8.364258E-2 -6.000000E-1 -5.471864E-2 -3.725000E-2 -7.587484E-2 -5.000000E-1 -4.681660E-2 -3.151926E-2 -6.626698E-2 -4.000000E-1 -3.778921E-2 -2.539149E-2 -5.432073E-2 -3.000000E-1 -2.842548E-2 -1.886060E-2 -4.130394E-2 -2.000000E-1 -1.896612E-2 -1.239975E-2 -2.788702E-2 -1.000000E-1 -9.471621E-3 -6.087606E-3 -1.411738E-2 2.220446E-16 -2.486360E-7 -3.458670E-7 -1.753900E-7 1.000000E-1 8.925376E-3 5.574664E-3 1.362324E-2 2.000000E-1 1.684313E-2 1.042292E-2 2.592218E-2 3.000000E-1 2.377284E-2 1.456217E-2 3.690697E-2 4.000000E-1 2.973489E-2 1.801031E-2 4.658939E-2 5.000000E-1 3.474923E-2 2.078530E-2 5.497960E-2 6.000000E-1 3.883237E-2 2.290556E-2 6.207702E-2 7.000000E-1 4.198864E-2 2.439380E-2 6.784230E-2 8.000000E-1 4.420076E-2 2.530860E-2 7.213644E-2 9.000000E-1 4.552425E-2 2.581256E-2 7.481877E-2 1.000000E+0 4.624822E-2 2.610494E-2 7.624492E-2 1.100000E+0 4.667322E-2 2.629816E-2 7.702832E-2 1.200000E+0 4.697015E-2 2.644016E-2 7.751889E-2 1.300000E+0 4.718785E-2 2.655342E-2 7.787218E-2 1.400000E+0 4.735770E-2 2.664913E-2 7.816666E-2 1.500000E+0 4.750133E-2 2.673338E-2 7.839034E-2 1.600000E+0 4.762867E-2 2.680941E-2 7.858189E-2 1.700000E+0 4.774527E-2 2.687808E-2 7.875565E-2 1.800000E+0 4.785362E-2 2.694311E-2 7.891776E-2 1.900000E+0 4.795335E-2 2.700557E-2 7.907165E-2 2.000000E+0 4.804497E-2 2.707239E-2 7.921702E-2 2.100000E+0 4.813160E-2 2.723613E-2 7.934643E-2 2.200000E+0 4.821697E-2 2.770505E-2 7.941896E-2 2.300000E+0 4.832706E-2 2.837125E-2 7.929512E-2 2.400000E+0 4.862410E-2 2.908521E-2 7.875979E-2 2.500000E+0 4.956820E-2 2.983162E-2 7.852234E-2 2.600000E+0 5.149325E-2 3.062386E-2 8.045584E-2 2.700000E+0 5.433657E-2 3.146638E-2 8.250833E-2 2.800000E+0 5.798604E-2 3.236753E-2 8.604008E-2 2.900000E+0 6.219306E-2 3.333785E-2 9.080096E-2 3.000000E+0 6.688701E-2 3.438993E-2 9.654013E-2 3.100000E+0 7.199467E-2 3.553709E-2 1.030868E-1 3.200000E+0 7.746432E-2 3.678943E-2 1.102749E-1 3.300000E+0 8.325294E-2 3.815188E-2 1.179602E-1 3.400000E+0 8.933203E-2 3.962560E-2 1.261048E-1 3.500000E+0 9.567645E-2 4.120961E-2 1.346725E-1 3.600000E+0 1.022959E-1 4.290123E-2 1.436307E-1 | [GND Clamp] -1.800000E+0 -8.212771E-2 -9.941093E-2 -1.254841E-1 -1.700000E+0 -7.508066E-2 -9.070965E-2 -1.161900E-1 -1.600000E+0 -6.804030E-2 -8.206580E-2 -1.068086E-1 -1.500000E+0 -6.101336E-2 -7.349501E-2 -9.735553E-2 -1.400000E+0 -5.403134E-2 -6.501842E-2 -8.783163E-2 -1.300000E+0 -4.709906E-2 -5.666205E-2 -7.823441E-2 -1.200000E+0 -4.025896E-2 -4.845687E-2 -6.861980E-2 -1.100000E+0 -3.354744E-2 -4.043938E-2 -5.894341E-2 -1.000000E+0 -2.700461E-2 -3.265347E-2 -4.923347E-2 -9.000000E-1 -2.066897E-2 -2.515670E-2 -3.940874E-2 -8.000000E-1 -1.456585E-2 -1.804303E-2 -2.912263E-2 -7.000000E-1 -8.720396E-3 -1.150633E-2 -1.829962E-2 -6.000000E-1 -3.558926E-3 -5.899737E-3 -8.574889E-3 -5.000000E-1 -7.042975E-4 -1.409970E-3 -2.024925E-3 -4.000000E-1 -1.313344E-4 -1.468159E-4 -1.997083E-4 -3.000000E-1 -8.116887E-5 -7.726839E-5 -8.648800E-5 -2.000000E-1 -7.297344E-5 -6.787014E-5 -7.811017E-5 -1.000000E-1 -6.689347E-5 -6.168511E-5 -7.207957E-5 2.220446E-16 -6.088614E-5 -5.566359E-5 -6.607804E-5 1.000000E-1 -5.487838E-5 -4.964501E-5 -6.007559E-5 2.000000E-1 -4.886739E-5 -4.361964E-5 -5.407163E-5 3.000000E-1 -4.285190E-5 -3.758386E-5 -4.806565E-5 4.000000E-1 -3.682995E-5 -3.153191E-5 -4.205694E-5 5.000000E-1 -3.079824E-5 -2.545273E-5 -3.604437E-5 6.000000E-1 -2.475071E-5 -1.932236E-5 -3.002603E-5 7.000000E-1 -1.867488E-5 -1.307835E-5 -2.399856E-5 8.000000E-1 -1.254079E-5 -6.501105E-6 -1.795527E-5 9.000000E-1 -6.256098E-6 1.763892E-6 -1.188063E-5 1.000000E+0 6.612965E-7 8.793181E-6 -5.730101E-6 1.100000E+0 1.019189E-5 1.468178E-5 6.909211E-7 1.200000E+0 7.026141E-6 2.079906E-5 9.431900E-6 1.300000E+0 1.010121E-5 2.694001E-5 1.366318E-5 1.400000E+0 1.932015E-5 3.304916E-5 -3.242545E-7 1.500000E+0 2.895457E-5 3.913191E-5 1.069516E-5 1.600000E+0 3.791399E-5 4.552733E-5 2.461310E-5 1.700000E+0 4.587375E-5 5.362139E-5 3.660174E-5 1.800000E+0 5.364221E-5 6.116971E-5 4.635794E-5 | [POWER Clamp] 0.0 5.364221E-5 4.942454E-5 5.814702E-5 -10.000000E-2 6.378510E-5 5.749312E-5 6.970585E-5 -2.000000E-1 7.728642E-5 6.480499E-5 1.056831E-4 -3.000000E-1 9.224957E-5 7.211977E-5 2.466287E-4 -4.000000E-1 1.079063E-4 7.951535E-5 7.012803E-4 -5.000000E-1 1.245572E-4 8.696041E-5 1.489510E-3 -6.000000E-1 1.301878E-4 9.433645E-5 8.822796E-4 -7.000000E-1 1.076287E-4 1.013797E-4 1.117584E-4 -8.000000E-1 1.186231E-4 1.117688E-4 1.246607E-4 -9.000000E-1 1.283242E-4 1.219794E-4 1.344792E-4 -10.000000E-1 1.362161E-4 1.300628E-4 1.422562E-4 -1.100000E+0 1.437535E-4 1.376957E-4 1.497247E-4 -1.200000E+0 1.511593E-4 1.451565E-4 1.570882E-4 -1.300000E+0 1.585020E-4 1.525342E-4 1.644036E-4 -1.400000E+0 1.658096E-4 1.598652E-4 1.716929E-4 -1.500000E+0 1.730957E-4 1.671676E-4 1.789666E-4 -1.600000E+0 1.803676E-4 1.744509E-4 1.862299E-4 -1.700000E+0 1.876296E-4 1.817209E-4 1.934862E-4 -1.800000E+0 1.948844E-4 1.889813E-4 2.007375E-4 | [Falling Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 1.799559E+0 1.649438E+0 1.949665E+0 1.515152E-10 1.799559E+0 1.649438E+0 1.949665E+0 3.030303E-10 1.799559E+0 1.649438E+0 1.949665E+0 4.545455E-10 1.799559E+0 1.649438E+0 1.949665E+0 6.060606E-10 1.799559E+0 1.649439E+0 1.949665E+0 7.575758E-10 1.799558E+0 1.649439E+0 1.949709E+0 9.090909E-10 1.799598E+0 1.649438E+0 1.949335E+0 1.060606E-9 1.799571E+0 1.649432E+0 1.949165E+0 1.212121E-9 1.798005E+0 1.649524E+0 1.886224E+0 1.363636E-9 1.797962E+0 1.649636E+0 1.231159E+0 1.515152E-9 1.802338E+0 1.649181E+0 4.580325E-1 1.666667E-9 1.750843E+0 1.648450E+0 3.075518E-1 1.818182E-9 1.496592E+0 1.647819E+0 2.839115E-1 1.969697E-9 1.020665E+0 1.648462E+0 2.758578E-1 2.121212E-9 6.320289E-1 1.651256E+0 2.724043E-1 2.272727E-9 4.688964E-1 1.654827E+0 2.709959E-1 2.424242E-9 4.193278E-1 1.646413E+0 2.698540E-1 2.575758E-9 4.052804E-1 1.575436E+0 2.691333E-1 2.727273E-9 3.940605E-1 1.438520E+0 2.691556E-1 2.878788E-9 3.865523E-1 1.294938E+0 2.692391E-1 3.030303E-9 3.838869E-1 1.114189E+0 2.693092E-1 3.181818E-9 3.814520E-1 9.201248E-1 2.693088E-1 3.333333E-9 3.792710E-1 7.557266E-1 2.692944E-1 3.484848E-9 3.783466E-1 6.885881E-1 2.692800E-1 3.636364E-9 3.780635E-1 6.506859E-1 2.692735E-1 3.787879E-9 3.779346E-1 6.149008E-1 2.692705E-1 3.939394E-9 3.778057E-1 5.931369E-1 2.692676E-1 4.090909E-9 3.777022E-1 5.837327E-1 2.692665E-1 4.242424E-9 3.777029E-1 5.776967E-1 2.692680E-1 4.393939E-9 3.777092E-1 5.719883E-1 2.692695E-1 4.545455E-9 3.777140E-1 5.662798E-1 2.692697E-1 4.696970E-9 3.777078E-1 5.625317E-1 2.692655E-1 4.848485E-9 3.776975E-1 5.600864E-1 2.692605E-1 5.000000E-9 3.776873E-1 5.576451E-1 2.692556E-1 5.151515E-9 3.776864E-1 5.557881E-1 2.692560E-1 5.303030E-9 3.776934E-1 5.551431E-1 2.692578E-1 5.454545E-9 3.777004E-1 5.545347E-1 2.692596E-1 5.606061E-9 3.777039E-1 5.539350E-1 2.692585E-1 5.757576E-9 3.776968E-1 5.535488E-1 2.692544E-1 5.909091E-9 3.776897E-1 5.531715E-1 2.692503E-1 6.060606E-9 3.776841E-1 5.527943E-1 2.692477E-1 6.212121E-9 3.776869E-1 5.526695E-1 2.692488E-1 6.363636E-9 3.776919E-1 5.526535E-1 2.692503E-1 6.515152E-9 3.776965E-1 5.526375E-1 2.692515E-1 6.666667E-9 3.776950E-1 5.525956E-1 2.692491E-1 6.818182E-9 3.776895E-1 5.525175E-1 2.692458E-1 6.969697E-9 3.776839E-1 5.524386E-1 2.692425E-1 7.121212E-9 3.776817E-1 5.523731E-1 2.692420E-1 7.272727E-9 3.776858E-1 5.523928E-1 2.692434E-1 7.424242E-9 3.776898E-1 5.524159E-1 2.692449E-1 7.575758E-9 3.776925E-1 5.524389E-1 2.692448E-1 7.727273E-9 3.776886E-1 5.524214E-1 2.692421E-1 7.878788E-9 3.776838E-1 5.523937E-1 2.692392E-1 8.030303E-9 3.776794E-1 5.523661E-1 2.692369E-1 8.181818E-9 3.776803E-1 5.523645E-1 2.692378E-1 8.333333E-9 3.776838E-1 5.523882E-1 2.692392E-1 8.484848E-9 3.776873E-1 5.524122E-1 2.692407E-1 8.636364E-9 3.776874E-1 5.524255E-1 2.692394E-1 8.787879E-9 3.776831E-1 5.524031E-1 2.692368E-1 8.939394E-9 3.776789E-1 5.523793E-1 2.692343E-1 9.090909E-9 3.776760E-1 5.523556E-1 2.692334E-1 9.242424E-9 3.776788E-1 5.523727E-1 2.692348E-1 9.393939E-9 3.776818E-1 5.523944E-1 2.692362E-1 9.545455E-9 3.776842E-1 5.524161E-1 2.692369E-1 9.696970E-9 3.776822E-1 5.524124E-1 2.692351E-1 9.848485E-9 3.776785E-1 5.523919E-1 2.692328E-1 10.000000E-9 3.776747E-1 5.523713E-1 2.692305E-1 1.015152E-8 3.776745E-1 5.523631E-1 2.692312E-1 1.030303E-8 3.776772E-1 5.523803E-1 2.692326E-1 1.045455E-8 3.776798E-1 5.523983E-1 2.692341E-1 1.060606E-8 3.776810E-1 5.524150E-1 2.692338E-1 1.075758E-8 3.776777E-1 5.523996E-1 2.692318E-1 1.090909E-8 3.776745E-1 5.523828E-1 2.692297E-1 1.106061E-8 3.776719E-1 5.523660E-1 2.692286E-1 1.121212E-8 3.776732E-1 5.523716E-1 2.692298E-1 1.136364E-8 3.776756E-1 5.523869E-1 2.692312E-1 1.151515E-8 3.776777E-1 5.524021E-1 2.692323E-1 1.166667E-8 3.776768E-1 5.524048E-1 2.692311E-1 1.181818E-8 3.776739E-1 5.523902E-1 2.692292E-1 1.196970E-8 3.776710E-1 5.523751E-1 2.692274E-1 1.212121E-8 3.776699E-1 5.523638E-1 2.692274E-1 1.227273E-8 3.776719E-1 5.523765E-1 2.692288E-1 1.242424E-8 3.776740E-1 5.523901E-1 2.692302E-1 1.257576E-8 3.776753E-1 5.524037E-1 2.692305E-1 1.272727E-8 3.776730E-1 5.523959E-1 2.692289E-1 1.287879E-8 3.776701E-1 5.523827E-1 2.692273E-1 1.303030E-8 3.776675E-1 5.523695E-1 2.692260E-1 1.318182E-8 3.776681E-1 5.523690E-1 2.692269E-1 1.333333E-8 3.776703E-1 5.523810E-1 2.692282E-1 1.348485E-8 3.776726E-1 5.523931E-1 2.692295E-1 1.363636E-8 3.776726E-1 5.523998E-1 2.692288E-1 1.378788E-8 3.776700E-1 5.523887E-1 2.692273E-1 1.393939E-8 3.776674E-1 5.523769E-1 2.692258E-1 1.409091E-8 3.776657E-1 5.523652E-1 2.692254E-1 1.424242E-8 3.776674E-1 5.523736E-1 2.692266E-1 1.439394E-8 3.776693E-1 5.523842E-1 2.692278E-1 1.454545E-8 3.776708E-1 5.523949E-1 2.692285E-1 1.469697E-8 3.776694E-1 5.523920E-1 2.692273E-1 1.484848E-8 3.776670E-1 5.523801E-1 2.692259E-1 1.500000E-8 3.776646E-1 5.523682E-1 2.692244E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.401643E+0 1.100841E+0 1.663996E+0 1.515152E-10 1.401643E+0 1.100841E+0 1.663996E+0 3.030303E-10 1.401643E+0 1.100841E+0 1.663996E+0 4.545455E-10 1.401643E+0 1.100841E+0 1.663996E+0 6.060606E-10 1.401643E+0 1.100841E+0 1.663996E+0 7.575758E-10 1.401643E+0 1.100841E+0 1.664019E+0 9.090909E-10 1.401637E+0 1.100840E+0 1.663661E+0 1.060606E-9 1.401284E+0 1.100839E+0 1.660062E+0 1.212121E-9 1.401450E+0 1.100812E+0 1.467617E+0 1.363636E-9 1.402076E+0 1.100310E+0 4.970613E-1 1.515152E-9 1.357252E+0 1.099936E+0 4.957725E-2 1.666667E-9 1.105777E+0 1.101962E+0 7.815166E-3 1.818182E-9 5.314112E-1 1.105745E+0 5.137210E-3 1.969697E-9 1.533920E-1 1.103398E+0 3.210279E-3 2.121212E-9 3.669098E-2 1.072654E+0 1.567562E-3 2.272727E-9 1.213422E-2 9.983895E-1 1.040134E-3 2.424242E-9 3.225214E-3 8.362355E-1 7.628158E-4 2.575758E-9 4.382430E-3 5.795153E-1 4.854980E-4 2.727273E-9 3.744322E-3 3.200082E-1 2.922036E-4 2.878788E-9 3.053953E-3 1.493110E-1 3.622694E-4 3.030303E-9 2.349872E-3 7.034063E-2 4.323352E-4 3.181818E-9 1.233037E-3 1.685807E-2 4.977184E-4 3.333333E-9 7.321825E-4 1.022510E-2 4.853471E-4 3.484848E-9 6.452409E-4 8.302388E-3 4.629168E-4 3.636364E-9 5.991983E-4 6.779342E-3 4.411251E-4 3.787879E-9 5.531556E-4 5.259044E-3 4.362740E-4 3.939394E-9 5.489414E-4 4.071823E-3 4.422259E-4 4.090909E-9 5.670649E-4 3.650199E-3 4.481777E-4 4.242424E-9 5.851885E-4 3.048192E-3 4.503251E-4 4.393939E-9 5.910479E-4 2.485610E-3 4.451486E-4 4.545455E-9 5.763974E-4 1.923027E-3 4.399721E-4 4.696970E-9 5.612056E-4 1.470071E-3 4.352096E-4 4.848485E-9 5.512591E-4 1.269026E-3 4.368080E-4 5.000000E-9 5.598608E-4 1.071863E-3 4.385315E-4 5.151515E-9 5.722758E-4 9.028600E-4 4.400774E-4 5.303030E-9 5.843983E-4 8.523462E-4 4.378477E-4 5.454545E-9 5.785916E-4 8.318688E-4 4.340034E-4 5.606061E-9 5.663827E-4 8.112950E-4 4.301800E-4 5.757576E-9 5.541738E-4 7.873692E-4 4.287804E-4 5.909091E-9 5.520084E-4 7.617499E-4 4.305161E-4 6.060606E-9 5.620257E-4 7.361305E-4 4.322518E-4 6.212121E-9 5.720430E-4 7.236671E-4 4.332637E-4 6.363636E-9 5.770646E-4 7.318352E-4 4.298979E-4 6.515152E-9 5.690020E-4 7.400032E-4 4.265321E-4 6.666667E-9 5.589861E-4 7.447085E-4 4.233757E-4 6.818182E-9 5.502721E-4 7.380493E-4 4.240746E-4 6.969697E-9 5.545190E-4 7.294279E-4 4.257856E-4 7.121212E-9 5.627741E-4 7.217912E-4 4.274355E-4 7.272727E-9 5.710292E-4 7.240297E-4 4.266797E-4 7.424242E-9 5.699196E-4 7.304134E-4 4.237254E-4 7.575758E-9 5.612056E-4 7.367970E-4 4.207711E-4 7.727273E-9 5.524917E-4 7.370617E-4 4.189348E-4 7.878788E-9 5.487550E-4 7.309417E-4 4.206027E-4 8.030303E-9 5.552450E-4 7.248216E-4 4.222706E-4 8.181818E-9 5.626518E-4 7.215749E-4 4.237222E-4 8.333333E-9 5.679232E-4 7.260825E-4 4.215822E-4 8.484848E-9 5.619042E-4 7.313137E-4 4.189777E-4 8.636364E-9 5.529631E-4 7.353865E-4 4.164679E-4 8.787879E-9 5.440219E-4 7.326184E-4 4.164736E-4 8.939394E-9 5.463583E-4 7.275528E-4 4.180833E-4 9.090909E-9 5.547174E-4 7.224872E-4 4.196930E-4 9.242424E-9 5.630765E-4 7.229359E-4 4.199633E-4 9.393939E-9 5.652371E-4 7.272264E-4 4.176553E-4 9.545455E-9 5.570318E-4 7.315169E-4 4.153472E-4 9.696970E-9 5.485529E-4 7.332583E-4 4.132701E-4 9.848485E-9 5.430820E-4 7.291418E-4 4.147411E-4 10.000000E-9 5.482477E-4 7.249351E-4 4.162819E-4 1.015152E-8 5.556002E-4 7.219643E-4 4.177080E-4 1.030303E-8 5.627764E-4 7.241940E-4 4.166948E-4 1.045455E-8 5.591486E-4 7.277419E-4 4.146384E-4 1.060606E-8 5.516628E-4 7.311572E-4 4.125952E-4 1.075758E-8 5.441770E-4 7.299600E-4 4.120817E-4 1.090909E-8 5.430051E-4 7.264323E-4 4.135469E-4 1.106061E-8 5.494919E-4 7.229045E-4 4.150120E-4 1.121212E-8 5.559788E-4 7.219002E-4 4.160080E-4 1.136364E-8 5.591951E-4 7.248531E-4 4.141657E-4 1.151515E-8 5.538461E-4 7.278060E-4 4.123235E-4 1.166667E-8 5.472184E-4 7.295350E-4 4.106145E-4 1.181818E-8 5.414722E-4 7.272471E-4 4.113571E-4 1.196970E-8 5.445023E-4 7.242656E-4 4.127433E-4 1.212121E-8 5.502465E-4 7.216424E-4 4.140896E-4 1.227273E-8 5.559907E-4 7.226110E-4 4.138656E-4 1.242424E-8 5.553154E-4 7.250874E-4 4.122065E-4 1.257576E-8 5.494275E-4 7.275638E-4 4.105473E-4 1.272727E-8 5.435396E-4 7.275845E-4 4.096055E-4 1.287879E-8 5.410465E-4 7.250428E-4 4.109123E-4 1.303030E-8 5.455285E-4 7.225011E-4 4.122191E-4 1.318182E-8 5.506358E-4 7.211331E-4 4.133838E-4 1.333333E-8 5.543902E-4 7.229325E-4 4.121872E-4 1.348485E-8 5.509912E-4 7.250274E-4 4.106852E-4 1.363636E-8 5.457408E-4 7.266405E-4 4.092447E-4 1.378788E-8 5.404904E-4 7.254086E-4 4.094341E-4 1.393939E-8 5.416362E-4 7.232211E-4 4.106629E-4 1.409091E-8 5.461978E-4 7.210337E-4 4.118917E-4 1.424242E-8 5.507594E-4 7.211903E-4 4.122332E-4 1.439394E-8 5.519110E-4 7.229801E-4 4.108669E-4 1.454545E-8 5.473601E-4 7.247699E-4 4.095006E-4 1.469697E-8 5.426585E-4 7.253256E-4 4.083549E-4 1.484848E-8 5.410787E-4 7.230456E-4 4.106002E-4 1.500000E-8 5.505377E-4 7.207218E-4 4.129122E-4 | [Rising Waveform] R_fixture=50 V_fixture=1.8 V_fixture_min=1.65 V_fixture_max=1.95 0.0 3.776485E-1 5.523392E-1 2.692229E-1 1.515152E-10 3.776485E-1 5.523392E-1 2.692229E-1 3.030303E-10 3.776485E-1 5.523391E-1 2.692229E-1 4.545455E-10 3.776485E-1 5.523390E-1 2.692229E-1 6.060606E-10 3.776485E-1 5.523389E-1 2.692206E-1 7.575758E-10 3.776412E-1 5.523389E-1 2.694165E-1 9.090909E-10 3.776049E-1 5.523352E-1 2.714828E-1 1.060606E-9 3.781597E-1 5.522854E-1 7.116950E-1 1.212121E-9 3.773630E-1 5.523543E-1 1.512900E+0 1.363636E-9 4.387221E-1 5.529716E-1 1.847865E+0 1.515152E-9 8.840976E-1 5.528891E-1 1.927630E+0 1.666667E-9 1.378203E+0 5.493182E-1 1.944814E+0 1.818182E-9 1.612614E+0 5.419020E-1 1.945837E+0 1.969697E-9 1.704471E+0 5.506875E-1 1.947576E+0 2.121212E-9 1.769810E+0 7.550818E-1 1.949143E+0 2.272727E-9 1.783149E+0 1.129541E+0 1.949477E+0 2.424242E-9 1.789381E+0 1.402415E+0 1.949545E+0 2.575758E-9 1.793847E+0 1.533764E+0 1.949569E+0 2.727273E-9 1.796716E+0 1.568187E+0 1.949593E+0 2.878788E-9 1.797447E+0 1.585855E+0 1.949612E+0 3.030303E-9 1.798178E+0 1.599821E+0 1.949615E+0 3.181818E-9 1.798850E+0 1.612336E+0 1.949615E+0 3.333333E-9 1.799222E+0 1.624851E+0 1.949616E+0 3.484848E-9 1.799330E+0 1.633745E+0 1.949618E+0 3.636364E-9 1.799392E+0 1.638113E+0 1.949620E+0 3.787879E-9 1.799452E+0 1.640692E+0 1.949623E+0 3.939394E-9 1.799499E+0 1.642876E+0 1.949625E+0 4.090909E-9 1.799504E+0 1.645060E+0 1.949627E+0 4.242424E-9 1.799506E+0 1.646288E+0 1.949629E+0 4.393939E-9 1.799508E+0 1.646904E+0 1.949630E+0 4.545455E-9 1.799513E+0 1.647520E+0 1.949632E+0 4.696970E-9 1.799518E+0 1.648045E+0 1.949634E+0 4.848485E-9 1.799524E+0 1.648380E+0 1.949635E+0 5.000000E-9 1.799525E+0 1.648712E+0 1.949636E+0 5.151515E-9 1.799522E+0 1.648994E+0 1.949638E+0 5.303030E-9 1.799520E+0 1.649085E+0 1.949639E+0 5.454545E-9 1.799519E+0 1.649129E+0 1.949640E+0 5.606061E-9 1.799523E+0 1.649174E+0 1.949641E+0 5.757576E-9 1.799527E+0 1.649233E+0 1.949642E+0 5.909091E-9 1.799530E+0 1.649299E+0 1.949643E+0 6.060606E-9 1.799528E+0 1.649365E+0 1.949644E+0 6.212121E-9 1.799526E+0 1.649397E+0 1.949645E+0 6.363636E-9 1.799524E+0 1.649383E+0 1.949646E+0 6.515152E-9 1.799525E+0 1.649368E+0 1.949646E+0 6.666667E-9 1.799529E+0 1.649362E+0 1.949647E+0 6.818182E-9 1.799532E+0 1.649381E+0 1.949648E+0 6.969697E-9 1.799533E+0 1.649405E+0 1.949649E+0 7.121212E-9 1.799531E+0 1.649426E+0 1.949649E+0 7.272727E-9 1.799529E+0 1.649422E+0 1.949650E+0 7.424242E-9 1.799528E+0 1.649407E+0 1.949650E+0 7.575758E-9 1.799531E+0 1.649392E+0 1.949651E+0 7.727273E-9 1.799534E+0 1.649392E+0 1.949652E+0 7.878788E-9 1.799537E+0 1.649407E+0 1.949652E+0 8.030303E-9 1.799536E+0 1.649421E+0 1.949653E+0 8.181818E-9 1.799534E+0 1.649429E+0 1.949653E+0 8.333333E-9 1.799532E+0 1.649420E+0 1.949653E+0 8.484848E-9 1.799532E+0 1.649409E+0 1.949654E+0 8.636364E-9 1.799535E+0 1.649401E+0 1.949654E+0 8.787879E-9 1.799538E+0 1.649407E+0 1.949655E+0 8.939394E-9 1.799539E+0 1.649417E+0 1.949655E+0 9.090909E-9 1.799538E+0 1.649427E+0 1.949655E+0 9.242424E-9 1.799536E+0 1.649426E+0 1.949656E+0 9.393939E-9 1.799534E+0 1.649417E+0 1.949656E+0 9.545455E-9 1.799536E+0 1.649408E+0 1.949656E+0 9.696970E-9 1.799538E+0 1.649404E+0 1.949657E+0 9.848485E-9 1.799541E+0 1.649413E+0 1.949657E+0 10.000000E-9 1.799541E+0 1.649422E+0 1.949657E+0 1.015152E-8 1.799539E+0 1.649428E+0 1.949657E+0 1.030303E-8 1.799538E+0 1.649423E+0 1.949658E+0 1.045455E-8 1.799537E+0 1.649415E+0 1.949658E+0 1.060606E-8 1.799539E+0 1.649407E+0 1.949658E+0 1.075758E-8 1.799542E+0 1.649410E+0 1.949658E+0 1.090909E-8 1.799544E+0 1.649418E+0 1.949658E+0 1.106061E-8 1.799542E+0 1.649426E+0 1.949659E+0 1.121212E-8 1.799541E+0 1.649427E+0 1.949659E+0 1.136364E-8 1.799539E+0 1.649421E+0 1.949659E+0 1.151515E-8 1.799540E+0 1.649414E+0 1.949659E+0 1.166667E-8 1.799542E+0 1.649410E+0 1.949659E+0 1.181818E-8 1.799544E+0 1.649415E+0 1.949659E+0 1.196970E-8 1.799545E+0 1.649422E+0 1.949660E+0 1.212121E-8 1.799543E+0 1.649428E+0 1.949660E+0 1.227273E-8 1.799542E+0 1.649425E+0 1.949660E+0 1.242424E-8 1.799541E+0 1.649419E+0 1.949660E+0 1.257576E-8 1.799543E+0 1.649413E+0 1.949660E+0 1.272727E-8 1.799545E+0 1.649413E+0 1.949660E+0 1.287879E-8 1.799546E+0 1.649419E+0 1.949660E+0 1.303030E-8 1.799546E+0 1.649425E+0 1.949660E+0 1.318182E-8 1.799544E+0 1.649428E+0 1.949660E+0 1.333333E-8 1.799543E+0 1.649423E+0 1.949660E+0 1.348485E-8 1.799543E+0 1.649418E+0 1.949660E+0 1.363636E-8 1.799545E+0 1.649414E+0 1.949661E+0 1.378788E-8 1.799547E+0 1.649417E+0 1.949661E+0 1.393939E-8 1.799548E+0 1.649422E+0 1.949661E+0 1.409091E-8 1.799547E+0 1.649427E+0 1.949661E+0 1.424242E-8 1.799545E+0 1.649427E+0 1.949661E+0 1.439394E-8 1.799544E+0 1.649422E+0 1.949661E+0 1.454545E-8 1.799545E+0 1.649418E+0 1.949661E+0 1.469697E-8 1.799547E+0 1.649417E+0 1.949661E+0 1.484848E-8 1.799548E+0 1.649422E+0 1.949661E+0 1.500000E-8 1.799538E+0 1.649428E+0 1.949656E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 5.344328E-4 7.047284E-4 4.066691E-4 1.515152E-10 5.344300E-4 7.046413E-4 4.066681E-4 3.030303E-10 5.344492E-4 7.047015E-4 4.066720E-4 4.545455E-10 5.343998E-4 7.047267E-4 4.066501E-4 6.060606E-10 5.344021E-4 7.045062E-4 4.047339E-4 7.575758E-10 5.408638E-4 7.043556E-4 5.162348E-4 9.090909E-10 4.224148E-4 7.155604E-4 1.640267E-4 1.060606E-9 7.629917E-4 7.052532E-4 -6.114351E-2 1.212121E-9 2.670135E-3 6.054366E-4 1.633792E-1 1.363636E-9 -1.649278E-2 6.476121E-4 8.940083E-1 1.515152E-9 -5.029097E-2 8.113822E-4 1.432122E+0 1.666667E-9 -3.102235E-2 1.986020E-3 1.571766E+0 1.818182E-9 1.341267E-1 3.052292E-3 1.630649E+0 1.969697E-9 4.465415E-1 -3.243406E-3 1.644774E+0 2.121212E-9 7.811308E-1 -2.197779E-2 1.653256E+0 2.272727E-9 1.032288E+0 -4.617066E-2 1.660831E+0 2.424242E-9 1.175649E+0 -4.348936E-2 1.662606E+0 2.575758E-9 1.280240E+0 -2.250125E-2 1.663186E+0 2.727273E-9 1.325559E+0 1.075197E-2 1.663756E+0 2.878788E-9 1.348734E+0 8.558131E-2 1.664000E+0 3.030303E-9 1.363607E+0 1.709630E-1 1.663985E+0 3.181818E-9 1.377862E+0 2.930563E-1 1.663970E+0 3.333333E-9 1.390368E+0 4.271889E-1 1.663955E+0 3.484848E-9 1.394346E+0 5.437482E-1 1.663937E+0 3.636364E-9 1.396493E+0 6.590233E-1 1.663920E+0 3.787879E-9 1.398640E+0 7.742984E-1 1.663905E+0 3.939394E-9 1.399779E+0 8.479656E-1 1.663926E+0 4.090909E-9 1.400471E+0 9.008240E-1 1.663949E+0 4.242424E-9 1.401163E+0 9.378846E-1 1.663972E+0 4.393939E-9 1.401538E+0 9.742409E-1 1.663968E+0 4.545455E-9 1.401462E+0 1.008116E+0 1.663950E+0 4.696970E-9 1.401375E+0 1.027379E+0 1.663931E+0 4.848485E-9 1.401337E+0 1.041680E+0 1.663929E+0 5.000000E-9 1.401451E+0 1.055980E+0 1.663950E+0 5.151515E-9 1.401593E+0 1.065785E+0 1.663972E+0 5.303030E-9 1.401731E+0 1.072433E+0 1.663990E+0 5.454545E-9 1.401687E+0 1.079081E+0 1.663973E+0 5.606061E-9 1.401591E+0 1.084594E+0 1.663955E+0 5.757576E-9 1.401495E+0 1.087294E+0 1.663939E+0 5.909091E-9 1.401485E+0 1.089994E+0 1.663949E+0 6.060606E-9 1.401561E+0 1.092498E+0 1.663969E+0 6.212121E-9 1.401638E+0 1.094103E+0 1.663989E+0 6.363636E-9 1.401678E+0 1.095494E+0 1.663992E+0 6.515152E-9 1.401633E+0 1.096854E+0 1.663975E+0 6.666667E-9 1.401576E+0 1.097690E+0 1.663958E+0 6.818182E-9 1.401528E+0 1.098225E+0 1.663947E+0 6.969697E-9 1.401554E+0 1.098761E+0 1.663966E+0 7.121212E-9 1.401599E+0 1.099207E+0 1.663984E+0 7.272727E-9 1.401644E+0 1.099511E+0 1.664001E+0 7.424242E-9 1.401643E+0 1.099815E+0 1.663991E+0 7.575758E-9 1.401611E+0 1.100081E+0 1.663975E+0 7.727273E-9 1.401578E+0 1.100201E+0 1.663959E+0 7.878788E-9 1.401566E+0 1.100301E+0 1.663962E+0 8.030303E-9 1.401590E+0 1.100398E+0 1.663979E+0 8.181818E-9 1.401617E+0 1.100477E+0 1.663996E+0 8.333333E-9 1.401637E+0 1.100548E+0 1.664004E+0 8.484848E-9 1.401624E+0 1.100618E+0 1.663989E+0 8.636364E-9 1.401605E+0 1.100664E+0 1.663973E+0 8.787879E-9 1.401585E+0 1.100683E+0 1.663960E+0 8.939394E-9 1.401592E+0 1.100703E+0 1.663973E+0 9.090909E-9 1.401611E+0 1.100721E+0 1.663989E+0 9.242424E-9 1.401630E+0 1.100735E+0 1.664004E+0 9.393939E-9 1.401634E+0 1.100749E+0 1.664000E+0 9.545455E-9 1.401617E+0 1.100763E+0 1.663986E+0 9.696970E-9 1.401600E+0 1.100782E+0 1.663971E+0 9.848485E-9 1.401590E+0 1.100803E+0 1.663969E+0 10.000000E-9 1.401603E+0 1.100824E+0 1.663986E+0 1.015152E-8 1.401620E+0 1.100827E+0 1.664003E+0 1.030303E-8 1.401637E+0 1.100816E+0 1.664018E+0 1.045455E-8 1.401629E+0 1.100805E+0 1.664001E+0 1.060606E-8 1.401614E+0 1.100797E+0 1.663985E+0 1.075758E-8 1.401598E+0 1.100796E+0 1.663970E+0 1.090909E-8 1.401598E+0 1.100794E+0 1.663978E+0 1.106061E-8 1.401613E+0 1.100794E+0 1.663994E+0 1.121212E-8 1.401628E+0 1.100798E+0 1.664010E+0 1.136364E-8 1.401635E+0 1.100804E+0 1.664011E+0 1.151515E-8 1.401624E+0 1.100809E+0 1.663996E+0 1.166667E-8 1.401611E+0 1.100809E+0 1.663981E+0 1.181818E-8 1.401600E+0 1.100805E+0 1.663971E+0 1.196970E-8 1.401608E+0 1.100801E+0 1.663986E+0 1.212121E-8 1.401621E+0 1.100800E+0 1.664001E+0 1.227273E-8 1.401634E+0 1.100803E+0 1.664015E+0 1.242424E-8 1.401632E+0 1.100807E+0 1.664003E+0 1.257576E-8 1.401621E+0 1.100808E+0 1.663986E+0 1.272727E-8 1.401610E+0 1.100805E+0 1.663970E+0 1.287879E-8 1.401606E+0 1.100800E+0 1.663972E+0 1.303030E-8 1.401616E+0 1.100797E+0 1.663989E+0 1.318182E-8 1.401627E+0 1.100799E+0 1.664006E+0 1.333333E-8 1.401636E+0 1.100804E+0 1.664014E+0 1.348485E-8 1.401629E+0 1.100808E+0 1.663998E+0 1.363636E-8 1.401619E+0 1.100809E+0 1.663982E+0 1.378788E-8 1.401609E+0 1.100806E+0 1.663967E+0 1.393939E-8 1.401613E+0 1.100803E+0 1.663981E+0 1.409091E-8 1.401623E+0 1.100801E+0 1.663997E+0 1.424242E-8 1.401633E+0 1.100804E+0 1.664012E+0 1.439394E-8 1.401635E+0 1.100807E+0 1.664007E+0 1.454545E-8 1.401626E+0 1.100809E+0 1.663992E+0 1.469697E-8 1.401618E+0 1.100808E+0 1.663977E+0 1.484848E-8 1.401616E+0 1.100806E+0 1.663980E+0 1.500000E-8 1.401637E+0 1.100804E+0 1.664013E+0 | [Ramp] dV/dt_r 8.753E-1/4.748E-10 6.908E-1/9.531E-10 1.047E+0/2.345E-10 dV/dt_f 8.557E-1/2.873E-10 6.438E-1/6.182E-10 1.010E+0/1.831E-10 | |[End data_o | |====================================================================== | [Model] cntrl Model_type Input Vinh=1.17 Vinl=.63 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.8 1.65 1.95 | [GND Clamp] -1.800000E+0 -5.615190E-2 -6.481188E-2 -1.071825E-1 -1.700000E+0 -5.203889E-2 -5.965124E-2 -9.996615E-2 -1.600000E+0 -4.802345E-2 -5.452528E-2 -9.289719E-2 -1.500000E+0 -4.405327E-2 -4.941984E-2 -8.601352E-2 -1.400000E+0 -4.012623E-2 -4.432617E-2 -7.920811E-2 -1.300000E+0 -3.617234E-2 -3.923926E-2 -7.239441E-2 -1.200000E+0 -3.219050E-2 -3.415751E-2 -6.559489E-2 -1.100000E+0 -2.814888E-2 -2.908357E-2 -5.859687E-2 -1.000000E+0 -2.400216E-2 -2.402674E-2 -5.131510E-2 -9.000000E-1 -1.967500E-2 -1.900794E-2 -4.338241E-2 -8.000000E-1 -1.502478E-2 -1.407071E-2 -3.381284E-2 -7.000000E-1 -9.807640E-3 -9.306908E-3 -2.203859E-2 -6.000000E-1 -4.275766E-3 -4.911376E-3 -1.071756E-2 -5.000000E-1 -8.227785E-4 -1.162036E-3 -2.650272E-3 -4.000000E-1 -7.410812E-5 -7.424961E-5 -1.751215E-4 -3.000000E-1 -1.000239E-5 -1.030896E-5 -1.077487E-5 -2.000000E-1 -5.717458E-6 -5.517207E-6 -5.948875E-6 -1.000000E-1 -4.600892E-6 -4.306905E-6 -4.899170E-6 2.220446E-16 -3.600069E-6 -3.300258E-6 -3.900024E-6 1.000000E-1 -2.602491E-6 -2.303910E-6 -2.901365E-6 2.000000E-1 -1.604984E-6 -1.308001E-6 -1.902710E-6 3.000000E-1 -6.074782E-7 -3.121085E-7 -9.040542E-7 4.000000E-1 3.900271E-7 6.837842E-7 9.460121E-8 5.000000E-1 1.387533E-6 1.679679E-6 1.093257E-6 6.000000E-1 2.385038E-6 2.675575E-6 2.091912E-6 7.000000E-1 3.382544E-6 3.671473E-6 3.090568E-6 8.000000E-1 4.380051E-6 4.667374E-6 4.089223E-6 9.000000E-1 5.377557E-6 5.663278E-6 5.087878E-6 1.000000E+0 6.375064E-6 6.659184E-6 6.086534E-6 1.100000E+0 7.372571E-6 7.655094E-6 7.085189E-6 1.200000E+0 8.370079E-6 8.651007E-6 8.083845E-6 1.300000E+0 9.367587E-6 9.646924E-6 9.082500E-6 1.400000E+0 1.036509E-5 1.064285E-5 1.008116E-5 1.500000E+0 1.136260E-5 1.163877E-5 1.107981E-5 1.600000E+0 1.236011E-5 1.263470E-5 1.207847E-5 1.700000E+0 1.335762E-5 1.363064E-5 1.307712E-5 1.800000E+0 1.435513E-5 1.462658E-5 1.407578E-5 | [POWER Clamp] 0.0 1.435513E-5 1.313267E-5 1.557376E-5 -10.000000E-2 1.535264E-5 1.412861E-5 1.657242E-5 -2.000000E-1 1.635016E-5 1.512455E-5 1.757107E-5 -3.000000E-1 1.734767E-5 1.612050E-5 1.856973E-5 -4.000000E-1 1.834518E-5 1.711646E-5 1.956838E-5 -5.000000E-1 1.934269E-5 1.811243E-5 2.056704E-5 -6.000000E-1 2.034021E-5 1.910841E-5 2.156569E-5 -7.000000E-1 2.133772E-5 2.010440E-5 2.256435E-5 -8.000000E-1 2.233524E-5 2.110040E-5 2.356301E-5 -9.000000E-1 2.333276E-5 2.209641E-5 2.456166E-5 -10.000000E-1 2.433028E-5 2.309244E-5 2.556032E-5 -1.100000E+0 2.532780E-5 2.408849E-5 2.655897E-5 -1.200000E+0 2.632533E-5 2.508456E-5 2.755763E-5 -1.300000E+0 2.732286E-5 2.608065E-5 2.855629E-5 -1.400000E+0 2.832039E-5 2.707677E-5 2.955494E-5 -1.500000E+0 2.931793E-5 2.807293E-5 3.055360E-5 -1.600000E+0 3.031546E-5 2.906912E-5 3.155226E-5 -1.700000E+0 3.131301E-5 3.006536E-5 3.255091E-5 -1.800000E+0 3.231056E-5 3.106166E-5 3.354957E-5 | |[End cntrl | |====================================================================== [End]