|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SV125 | TinyLogic(tm) Buffer with 3-STATE Output | SC70 5-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sv125p5x_140.ibs | [File Rev] 1.0 | [Date] 12/31/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SV125P5X_140 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 oeb cntrl 32m 1.01n 0.13p 2 a data_i 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y data_o 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=.975 Vinl=.525 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.5 1.4 1.6 | [GND Clamp] -1.500000E+0 -4.328467E-2 -4.918941E-2 -8.356003E-2 -1.400000E+0 -3.949728E-2 -4.414394E-2 -7.722639E-2 -1.300000E+0 -3.567587E-2 -3.909519E-2 -7.082489E-2 -1.200000E+0 -3.179934E-2 -3.404343E-2 -6.435631E-2 -1.100000E+0 -2.784040E-2 -2.899305E-2 -5.762984E-2 -1.000000E+0 -2.375816E-2 -2.395499E-2 -5.056241E-2 -9.000000E-1 -1.948159E-2 -1.895170E-2 -4.279897E-2 -8.000000E-1 -1.487268E-2 -1.402821E-2 -3.336911E-2 -7.000000E-1 -9.693784E-3 -9.277690E-3 -2.171877E-2 -6.000000E-1 -4.206228E-3 -4.895495E-3 -1.051106E-2 -5.000000E-1 -7.998544E-4 -1.156678E-3 -2.560053E-3 -4.000000E-1 -7.087179E-5 -7.298369E-5 -1.640647E-4 -3.000000E-1 -9.246334E-6 -9.734110E-6 -9.782541E-6 -2.000000E-1 -5.111319E-6 -5.011793E-6 -5.244648E-6 -1.000000E-1 -4.000703E-6 -3.806587E-6 -4.199123E-6 0.0 -3.000062E-6 -2.800240E-6 -3.200020E-6 1.000000E-1 -2.002487E-6 -1.803907E-6 -2.201361E-6 2.000000E-1 -1.004980E-6 -8.079981E-7 -1.202706E-6 3.000000E-1 -7.474909E-9 1.878943E-7 -2.040504E-7 4.000000E-1 9.900305E-7 1.183787E-6 7.946051E-7 5.000000E-1 1.987536E-6 2.179681E-6 1.793260E-6 6.000000E-1 2.985042E-6 3.175578E-6 2.791916E-6 7.000000E-1 3.982548E-6 4.171476E-6 3.790571E-6 8.000000E-1 4.980054E-6 5.167377E-6 4.789227E-6 9.000000E-1 5.977560E-6 6.163281E-6 5.787882E-6 1.000000E+0 6.975067E-6 7.159187E-6 6.786538E-6 1.100000E+0 7.972575E-6 8.155097E-6 7.785193E-6 1.200000E+0 8.970082E-6 9.151010E-6 8.783849E-6 1.300000E+0 9.967590E-6 1.014693E-5 9.782504E-6 1.400000E+0 1.096510E-5 1.114285E-5 1.078116E-5 1.500000E+0 1.196261E-5 1.213877E-5 1.177982E-5 | [POWER Clamp] 0.0 1.196261E-5 1.114285E-5 1.277847E-5 -1.000000E-1 1.296012E-5 1.213877E-5 1.377713E-5 -2.000000E-1 1.395763E-5 1.313470E-5 1.477578E-5 -3.000000E-1 1.495514E-5 1.413064E-5 1.577444E-5 -4.000000E-1 1.595265E-5 1.512658E-5 1.677309E-5 -5.000000E-1 1.695016E-5 1.612253E-5 1.777175E-5 -6.000000E-1 1.794767E-5 1.711849E-5 1.877040E-5 -7.000000E-1 1.894518E-5 1.811445E-5 1.976906E-5 -8.000000E-1 1.994270E-5 1.911042E-5 2.076772E-5 -9.000000E-1 2.094021E-5 2.010641E-5 2.176637E-5 -1.000000E+0 2.193773E-5 2.110240E-5 2.276503E-5 -1.100000E+0 2.293525E-5 2.209841E-5 2.376368E-5 -1.200000E+0 2.393276E-5 2.309443E-5 2.476234E-5 -1.300000E+0 2.493028E-5 2.409047E-5 2.576099E-5 -1.400000E+0 2.592781E-5 2.508652E-5 2.675965E-5 -1.500000E+0 2.692533E-5 2.608260E-5 2.775831E-5 | |[End data_i | |====================================================================== | [Model] data_o Model_type 3-state Enable Active-Low Polarity Non-Inverting Vref=0.0 Vmeas=.75 Rref=2k Cref=15p C_comp 4.5p 4.5p 4.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.5 1.4 1.6 | [Pullup] -1.500000E+0 1.411730E-1 1.032484E-1 1.918093E-1 -1.400000E+0 1.312036E-1 9.829499E-2 1.793617E-1 -1.300000E+0 1.211481E-1 9.139502E-2 1.666628E-1 -1.200000E+0 1.110309E-1 8.349962E-2 1.537440E-1 -1.100000E+0 1.008802E-1 7.529090E-2 1.406604E-1 -1.000000E+0 9.072648E-2 6.709866E-2 1.273962E-1 -9.000000E-1 8.060625E-2 5.903967E-2 1.140491E-1 -8.000000E-1 7.058985E-2 5.116219E-2 1.006683E-1 -7.000000E-1 6.070843E-2 4.349497E-2 8.732900E-2 -6.000000E-1 5.098921E-2 3.606328E-2 7.336355E-2 -5.000000E-1 4.151952E-2 2.893334E-2 5.959806E-2 -4.000000E-1 3.232737E-2 2.219842E-2 4.737102E-2 -3.000000E-1 2.347012E-2 1.590003E-2 3.507815E-2 -2.000000E-1 1.504506E-2 1.004380E-2 2.285623E-2 -1.000000E-1 7.171351E-3 4.706334E-3 1.106787E-2 0.0 -6.848051E-6 -6.454823E-6 -7.499412E-6 1.000000E-1 -6.359053E-3 -4.061592E-3 -1.004738E-2 2.000000E-1 -1.186330E-2 -7.505938E-3 -1.889242E-2 3.000000E-1 -1.651345E-2 -1.033682E-2 -2.652684E-2 4.000000E-1 -2.030603E-2 -1.255432E-2 -3.293716E-2 5.000000E-1 -2.324355E-2 -1.416569E-2 -3.811560E-2 6.000000E-1 -2.535488E-2 -1.521013E-2 -4.208310E-2 7.000000E-1 -2.674726E-2 -1.582961E-2 -4.491621E-2 8.000000E-1 -2.766094E-2 -1.624308E-2 -4.682971E-2 9.000000E-1 -2.835815E-2 -1.658052E-2 -4.821389E-2 1.000000E+0 -2.894509E-2 -1.687985E-2 -4.930689E-2 1.100000E+0 -2.946309E-2 -1.715399E-2 -5.022684E-2 1.200000E+0 -2.993286E-2 -1.740943E-2 -5.103539E-2 1.300000E+0 -3.036693E-2 -1.765024E-2 -5.176800E-2 1.400000E+0 -3.077369E-2 -1.787928E-2 -5.244663E-2 1.500000E+0 -3.115910E-2 -1.809870E-2 -5.308566E-2 1.600000E+0 -3.152748E-2 -1.831013E-2 -5.369489E-2 1.700000E+0 -3.188212E-2 -1.851489E-2 -5.428125E-2 1.800000E+0 -3.222554E-2 -1.871404E-2 -5.484976E-2 1.900000E+0 -3.255978E-2 -1.890873E-2 -5.540419E-2 2.000000E+0 -3.288704E-2 -1.910046E-2 -5.594754E-2 2.100000E+0 -3.320912E-2 -1.928928E-2 -5.648321E-2 2.200000E+0 -3.352538E-2 -1.947449E-2 -5.701205E-2 2.300000E+0 -3.383647E-2 -1.965658E-2 -5.753409E-2 2.400000E+0 -3.414346E-2 -1.983618E-2 -5.805090E-2 2.500000E+0 -3.444703E-2 -2.001372E-2 -5.856359E-2 2.600000E+0 -3.474773E-2 -2.018947E-2 -5.907299E-2 2.700000E+0 -3.504600E-2 -2.036367E-2 -5.957978E-2 2.800000E+0 -3.534223E-2 -2.053653E-2 -6.008453E-2 2.900000E+0 -3.563677E-2 -2.070825E-2 -6.058774E-2 3.000000E+0 -3.592991E-2 -2.087898E-2 -6.108983E-2 | [Pulldown] -1.500000E+0 -7.649634E-2 -5.623839E-2 -9.905496E-2 -1.400000E+0 -7.537675E-2 -5.499400E-2 -9.828078E-2 -1.300000E+0 -7.383637E-2 -5.345256E-2 -9.700202E-2 -1.200000E+0 -7.182856E-2 -5.159659E-2 -9.509882E-2 -1.100000E+0 -6.933364E-2 -4.941587E-2 -9.251788E-2 -1.000000E+0 -6.633964E-2 -4.689944E-2 -8.925161E-2 -9.000000E-1 -6.282007E-2 -4.402781E-2 -8.529348E-2 -8.000000E-1 -5.872176E-2 -4.075578E-2 -8.058662E-2 -7.000000E-1 -5.394100E-2 -3.696320E-2 -7.499473E-2 -6.000000E-1 -4.822764E-2 -3.242383E-2 -6.824146E-2 -5.000000E-1 -4.117059E-2 -2.726894E-2 -5.969511E-2 -4.000000E-1 -3.305982E-2 -2.180404E-2 -4.887216E-2 -3.000000E-1 -2.469800E-2 -1.603411E-2 -3.705532E-2 -2.000000E-1 -1.634352E-2 -1.041376E-2 -2.493129E-2 -1.000000E-1 -8.080591E-3 -5.036389E-3 -1.256846E-2 0.0 -2.623870E-7 -3.763410E-7 -1.779320E-7 1.000000E-1 7.394713E-3 4.442634E-3 1.187799E-2 2.000000E-1 1.369634E-2 8.136347E-3 2.221270E-2 3.000000E-1 1.893309E-2 1.110279E-2 3.102583E-2 4.000000E-1 2.313356E-2 1.336487E-2 3.833815E-2 5.000000E-1 2.632397E-2 1.494977E-2 4.415432E-2 6.000000E-1 2.852511E-2 1.591103E-2 4.841802E-2 7.000000E-1 2.980645E-2 1.640299E-2 5.103191E-2 8.000000E-1 3.045424E-2 1.665958E-2 5.233248E-2 9.000000E-1 3.081487E-2 1.681680E-2 5.299255E-2 1.000000E+0 3.104801E-2 1.692863E-2 5.340139E-2 1.100000E+0 3.121542E-2 1.701681E-2 5.368883E-2 1.200000E+0 3.135003E-2 1.709127E-2 5.390767E-2 1.300000E+0 3.146614E-2 1.715708E-2 5.409278E-2 1.400000E+0 3.157067E-2 1.721672E-2 5.425790E-2 1.500000E+0 3.166709E-2 1.727163E-2 5.440967E-2 1.600000E+0 3.175689E-2 1.732357E-2 5.455176E-2 1.700000E+0 3.183929E-2 1.737464E-2 5.468615E-2 1.800000E+0 3.191412E-2 1.745222E-2 5.481124E-2 1.900000E+0 3.198712E-2 1.771465E-2 5.491162E-2 2.000000E+0 3.208643E-2 1.819967E-2 5.492332E-2 2.100000E+0 3.236703E-2 1.879013E-2 5.476197E-2 2.200000E+0 3.327072E-2 1.941700E-2 5.522897E-2 2.300000E+0 3.511863E-2 2.008465E-2 5.663150E-2 2.400000E+0 3.773362E-2 2.079649E-2 5.931567E-2 2.500000E+0 4.122647E-2 2.155555E-2 6.338212E-2 2.600000E+0 4.526961E-2 2.236799E-2 6.842646E-2 2.700000E+0 4.968045E-2 2.324214E-2 7.430243E-2 2.800000E+0 5.446224E-2 2.418711E-2 8.080890E-2 2.900000E+0 5.956355E-2 2.520946E-2 8.781425E-2 3.000000E+0 6.494766E-2 2.631081E-2 9.523040E-2 | [GND Clamp] -1.500000E+0 -6.101276E-2 -7.348622E-2 -9.734911E-2 -1.400000E+0 -5.401964E-2 -6.500964E-2 -8.781704E-2 -1.300000E+0 -4.708742E-2 -5.665329E-2 -7.821986E-2 -1.200000E+0 -4.024737E-2 -4.844812E-2 -6.860530E-2 -1.100000E+0 -3.353592E-2 -4.043064E-2 -5.892899E-2 -1.000000E+0 -2.699318E-2 -3.264475E-2 -4.921916E-2 -9.000000E-1 -2.065765E-2 -2.514801E-2 -3.939457E-2 -8.000000E-1 -1.455466E-2 -1.803437E-2 -2.910865E-2 -7.000000E-1 -8.709392E-3 -1.149771E-2 -1.828592E-2 -6.000000E-1 -3.548211E-3 -5.891182E-3 -8.561614E-3 -5.000000E-1 -6.939481E-4 -1.401457E-3 -2.012402E-3 -4.000000E-1 -1.211242E-4 -1.383108E-4 -1.877566E-4 -3.000000E-1 -7.096921E-5 -6.875945E-5 -7.459432E-5 -2.000000E-1 -6.277006E-5 -5.935434E-5 -6.621536E-5 -1.000000E-1 -5.668417E-5 -5.315975E-5 -6.018121E-5 0.0 -5.066874E-5 -4.712466E-5 -5.417498E-5 1.000000E-1 -4.464954E-5 -4.108592E-5 -4.816613E-5 2.000000E-1 -3.862161E-5 -3.502871E-5 -4.215312E-5 3.000000E-1 -3.257950E-5 -2.893823E-5 -3.613372E-5 4.000000E-1 -2.651207E-5 -2.278069E-5 -3.010378E-5 5.000000E-1 -2.039274E-5 -1.645792E-5 -2.405449E-5 6.000000E-1 -1.414077E-5 -9.531754E-6 -1.796360E-5 7.000000E-1 -7.361821E-6 -8.236094E-7 -1.175606E-5 8.000000E-1 1.975357E-6 5.317555E-6 -4.957678E-6 9.000000E-1 4.440890E-6 1.135246E-5 5.105910E-6 1.000000E+0 8.033899E-6 1.746287E-5 5.304960E-6 1.100000E+0 1.666235E-5 2.354084E-5 8.682688E-6 1.200000E+0 2.516145E-5 2.955432E-5 1.947740E-5 1.300000E+0 3.251407E-5 3.551564E-5 2.877607E-5 1.400000E+0 3.884022E-5 4.183451E-5 3.608157E-5 1.500000E+0 4.473728E-5 4.879537E-5 4.215477E-5 | [POWER Clamp] 0.0 4.473728E-5 4.183451E-5 4.776375E-5 -1.000000E-1 5.120763E-5 4.879536E-5 5.374508E-5 -2.000000E-1 6.066525E-5 5.583720E-5 6.356490E-5 -3.000000E-1 7.448782E-5 6.304636E-5 9.399081E-5 -4.000000E-1 8.983149E-5 7.038288E-5 2.107216E-4 -5.000000E-1 1.044927E-4 7.779056E-5 5.135100E-4 -6.000000E-1 1.108302E-4 8.515129E-5 3.492238E-4 -7.000000E-1 9.535455E-5 9.228350E-5 9.781883E-5 -8.000000E-1 1.082342E-4 1.032588E-4 1.124619E-4 -9.000000E-1 1.175851E-4 1.131013E-4 1.218779E-4 -1.000000E+0 1.254149E-4 1.211114E-4 1.296001E-4 -1.100000E+0 1.329260E-4 1.287130E-4 1.370469E-4 -1.200000E+0 1.403171E-4 1.361564E-4 1.443987E-4 -1.300000E+0 1.476504E-4 1.435228E-4 1.517067E-4 -1.400000E+0 1.549516E-4 1.508460E-4 1.589911E-4 -1.500000E+0 1.622329E-4 1.581425E-4 1.662611E-4 | [Falling Waveform] R_fixture=50 V_fixture=1.5 V_fixture_min=1.4 V_fixture_max=1.6 0.0 1.499556E+0 1.399428E+0 1.599671E+0 1.515152E-10 1.499556E+0 1.399428E+0 1.599671E+0 3.030303E-10 1.499556E+0 1.399428E+0 1.599671E+0 4.545455E-10 1.499556E+0 1.399428E+0 1.599671E+0 6.060606E-10 1.499556E+0 1.399428E+0 1.599671E+0 7.575758E-10 1.499556E+0 1.399428E+0 1.599670E+0 9.090909E-10 1.499554E+0 1.399429E+0 1.599723E+0 1.060606E-9 1.499608E+0 1.399427E+0 1.599051E+0 1.212121E-9 1.499707E+0 1.399423E+0 1.597656E+0 1.363636E-9 1.499226E+0 1.399455E+0 1.598208E+0 1.515152E-9 1.497844E+0 1.399569E+0 1.429917E+0 1.666667E-9 1.498195E+0 1.399550E+0 8.625741E-1 1.818182E-9 1.502249E+0 1.399332E+0 4.180697E-1 1.969697E-9 1.505629E+0 1.398927E+0 2.934561E-1 2.121212E-9 1.457139E+0 1.398324E+0 2.727925E-1 2.272727E-9 1.289982E+0 1.397896E+0 2.613290E-1 2.424242E-9 1.048175E+0 1.398222E+0 2.579595E-1 2.575758E-9 7.750350E-1 1.399429E+0 2.558659E-1 2.727273E-9 5.945053E-1 1.401513E+0 2.540137E-1 2.878788E-9 5.004425E-1 1.403728E+0 2.523126E-1 3.030303E-9 4.365887E-1 1.405614E+0 2.521008E-1 3.181818E-9 4.199839E-1 1.396424E+0 2.521087E-1 3.333333E-9 4.096720E-1 1.370344E+0 2.521177E-1 3.484848E-9 4.016968E-1 1.304301E+0 2.521441E-1 3.636364E-9 3.937215E-1 1.217178E+0 2.521814E-1 3.787879E-9 3.880799E-1 1.130055E+0 2.522188E-1 3.939394E-9 3.860670E-1 1.039302E+0 2.522310E-1 4.090909E-9 3.842228E-1 9.436378E-1 2.521991E-1 4.242424E-9 3.826553E-1 8.479732E-1 2.521672E-1 4.393939E-9 3.821208E-1 7.617337E-1 2.521409E-1 4.545455E-9 3.817830E-1 7.269915E-1 2.521644E-1 4.696970E-9 3.814452E-1 7.030828E-1 2.521898E-1 4.848485E-9 3.812596E-1 6.839856E-1 2.522127E-1 5.000000E-9 3.811237E-1 6.649351E-1 2.522027E-1 5.151515E-9 3.809879E-1 6.489359E-1 2.521785E-1 5.303030E-9 3.809293E-1 6.408941E-1 2.521544E-1 5.454545E-9 3.809637E-1 6.338096E-1 2.521498E-1 5.606061E-9 3.809982E-1 6.268369E-1 2.521684E-1 5.757576E-9 3.810132E-1 6.229005E-1 2.521870E-1 5.909091E-9 3.809773E-1 6.195416E-1 2.521993E-1 6.060606E-9 3.809338E-1 6.161828E-1 2.521796E-1 6.212121E-9 3.808943E-1 6.137479E-1 2.521598E-1 6.363636E-9 3.809102E-1 6.119960E-1 2.521424E-1 6.515152E-9 3.809408E-1 6.102442E-1 2.521511E-1 6.666667E-9 3.809715E-1 6.088078E-1 2.521671E-1 6.818182E-9 3.809700E-1 6.079593E-1 2.521824E-1 6.969697E-9 3.809424E-1 6.071635E-1 2.521806E-1 7.121212E-9 3.809148E-1 6.064064E-1 2.521640E-1 7.272727E-9 3.809041E-1 6.059322E-1 2.521474E-1 7.424242E-9 3.809268E-1 6.055059E-1 2.521388E-1 7.575758E-9 3.809528E-1 6.050797E-1 2.521524E-1 7.727273E-9 3.809727E-1 6.048163E-1 2.521661E-1 7.878788E-9 3.809557E-1 6.046313E-1 2.521774E-1 8.030303E-9 3.809302E-1 6.044464E-1 2.521666E-1 8.181818E-9 3.809046E-1 6.042952E-1 2.521525E-1 8.333333E-9 3.809111E-1 6.041911E-1 2.521393E-1 8.484848E-9 3.809345E-1 6.040895E-1 2.521418E-1 8.636364E-9 3.809579E-1 6.039981E-1 2.521541E-1 8.787879E-9 3.809636E-1 6.039471E-1 2.521664E-1 8.939394E-9 3.809416E-1 6.039019E-1 2.521695E-1 9.090909E-9 3.809184E-1 6.038568E-1 2.521564E-1 9.242424E-9 3.809032E-1 6.038307E-1 2.521434E-1 9.393939E-9 3.809183E-1 6.038102E-1 2.521328E-1 9.545455E-9 3.809391E-1 6.037896E-1 2.521435E-1 9.696970E-9 3.809599E-1 6.037654E-1 2.521550E-1 9.848485E-9 3.809496E-1 6.037373E-1 2.521654E-1 10.000000E-9 3.809292E-1 6.037092E-1 2.521601E-1 1.015152E-8 3.809087E-1 6.036924E-1 2.521481E-1 1.030303E-8 3.809057E-1 6.037052E-1 2.521361E-1 1.045455E-8 3.809237E-1 6.037215E-1 2.521346E-1 1.060606E-8 3.809417E-1 6.037371E-1 2.521454E-1 1.075758E-8 3.809509E-1 6.037339E-1 2.521563E-1 1.090909E-8 3.809368E-1 6.037271E-1 2.521635E-1 1.106061E-8 3.809193E-1 6.037203E-1 2.521524E-1 1.121212E-8 3.809035E-1 6.037233E-1 2.521413E-1 1.136364E-8 3.809125E-1 6.037335E-1 2.521315E-1 1.151515E-8 3.809282E-1 6.037437E-1 2.521374E-1 1.166667E-8 3.809439E-1 6.037479E-1 2.521475E-1 1.181818E-8 3.809423E-1 6.037409E-1 2.521573E-1 1.196970E-8 3.809268E-1 6.037330E-1 2.521563E-1 1.212121E-8 3.809113E-1 6.037257E-1 2.521460E-1 1.227273E-8 3.809051E-1 6.037233E-1 2.521357E-1 1.242424E-8 3.809170E-1 6.037217E-1 2.521306E-1 1.257576E-8 3.809308E-1 6.037201E-1 2.521401E-1 1.272727E-8 3.809413E-1 6.037181E-1 2.521496E-1 1.287879E-8 3.809322E-1 6.037158E-1 2.521575E-1 1.303030E-8 3.809186E-1 6.037136E-1 2.521502E-1 1.318182E-8 3.809049E-1 6.037129E-1 2.521407E-1 1.333333E-8 3.809082E-1 6.037143E-1 2.521317E-1 1.348485E-8 3.809204E-1 6.037157E-1 2.521337E-1 1.363636E-8 3.809326E-1 6.037166E-1 2.521426E-1 1.378788E-8 3.809355E-1 6.037153E-1 2.521514E-1 1.393939E-8 3.809241E-1 6.037137E-1 2.521538E-1 1.409091E-8 3.809120E-1 6.037121E-1 2.521450E-1 1.424242E-8 3.809041E-1 6.037125E-1 2.521363E-1 1.439394E-8 3.809120E-1 6.037134E-1 2.521291E-1 1.454545E-8 3.809229E-1 6.037144E-1 2.521367E-1 1.469697E-8 3.809337E-1 6.037149E-1 2.521449E-1 1.484848E-8 3.809235E-1 6.037149E-1 2.521511E-1 1.500000E-8 3.809063E-1 6.037149E-1 2.521316E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.067428E+0 7.710044E-1 1.305578E+0 1.515152E-10 1.067428E+0 7.710044E-1 1.305578E+0 3.030303E-10 1.067428E+0 7.710044E-1 1.305578E+0 4.545455E-10 1.067428E+0 7.710044E-1 1.305578E+0 6.060606E-10 1.067428E+0 7.710043E-1 1.305578E+0 7.575758E-10 1.067428E+0 7.710040E-1 1.305579E+0 9.090909E-10 1.067432E+0 7.710035E-1 1.305575E+0 1.060606E-9 1.067454E+0 7.710042E-1 1.305440E+0 1.212121E-9 1.067047E+0 7.710107E-1 1.305184E+0 1.363636E-9 1.067102E+0 7.710161E-1 1.242740E+0 1.515152E-9 1.069722E+0 7.708566E-1 8.133388E-1 1.666667E-9 1.070345E+0 7.702985E-1 2.147114E-1 1.818182E-9 1.026146E+0 7.698626E-1 3.195674E-2 1.969697E-9 8.875133E-1 7.715678E-1 4.568117E-3 2.121212E-9 6.667558E-1 7.750858E-1 4.029076E-3 2.272727E-9 3.158905E-1 7.804654E-1 3.405036E-3 2.424242E-9 1.118459E-1 7.799721E-1 2.563479E-3 2.575758E-9 3.553904E-2 7.702897E-1 1.170395E-3 2.727273E-9 7.348543E-3 7.263922E-1 6.533772E-4 2.878788E-9 6.739569E-3 6.413871E-1 5.517886E-4 3.030303E-9 5.583355E-3 5.368601E-1 4.665361E-4 3.181818E-9 4.438166E-3 4.297057E-1 3.812835E-4 3.333333E-9 3.339302E-3 2.991743E-1 3.814614E-4 3.484848E-9 2.494163E-3 1.988870E-1 4.033317E-4 3.636364E-9 1.928471E-3 1.144912E-1 4.252020E-4 3.787879E-9 1.516787E-3 4.599210E-2 4.288328E-4 3.939394E-9 1.105103E-3 2.215376E-2 4.151227E-4 4.090909E-9 7.718803E-4 1.417151E-2 4.010531E-4 4.242424E-9 6.958346E-4 1.002511E-2 3.924010E-4 4.393939E-9 6.328656E-4 5.891258E-3 3.993930E-4 4.545455E-9 5.765567E-4 3.156148E-3 4.074353E-4 4.696970E-9 5.594675E-4 3.753346E-3 4.154777E-4 4.848485E-9 5.556983E-4 4.389111E-3 4.078408E-4 5.000000E-9 5.519291E-4 5.024876E-3 3.984134E-4 5.151515E-9 5.482777E-4 3.920795E-3 3.889859E-4 5.303030E-9 5.447090E-4 2.790534E-3 3.890545E-4 5.454545E-9 5.411402E-4 1.660273E-3 3.955202E-4 5.606061E-9 5.390054E-4 1.372811E-3 4.019858E-4 5.757576E-9 5.404243E-4 1.472597E-3 4.037051E-4 5.909091E-9 5.418431E-4 1.572383E-3 3.963956E-4 6.060606E-9 5.427224E-4 1.510718E-3 3.885864E-4 6.212121E-9 5.411283E-4 1.200016E-3 3.817190E-4 6.363636E-9 5.389497E-4 8.869022E-4 3.863874E-4 6.515152E-9 5.368966E-4 6.153362E-4 3.920311E-4 6.666667E-9 5.368947E-4 7.219005E-4 3.976749E-4 6.818182E-9 5.380649E-4 8.338107E-4 3.946697E-4 6.969697E-9 5.392351E-4 9.457209E-4 3.879135E-4 7.121212E-9 5.391885E-4 8.856647E-4 3.811573E-4 7.272727E-9 5.372184E-4 7.785585E-4 3.793696E-4 7.424242E-9 5.352484E-4 6.714523E-4 3.841769E-4 7.575758E-9 5.338566E-4 6.446592E-4 3.892504E-4 7.727273E-9 5.346620E-4 7.012793E-4 3.925799E-4 7.878788E-9 5.357759E-4 7.584901E-4 3.872449E-4 8.030303E-9 5.366607E-4 7.963039E-4 3.812455E-4 8.181818E-9 5.355977E-4 7.553269E-4 3.752461E-4 8.333333E-9 5.336565E-4 7.133249E-4 3.778347E-4 8.484848E-9 5.317152E-4 6.713229E-4 3.826039E-4 8.636364E-9 5.312870E-4 6.890269E-4 3.873732E-4 8.787879E-9 5.324495E-4 7.144760E-4 3.869933E-4 8.939394E-9 5.336120E-4 7.399251E-4 3.817180E-4 9.090909E-9 5.341286E-4 7.400513E-4 3.763412E-4 9.242424E-9 5.325283E-4 7.223840E-4 3.733622E-4 9.393939E-9 5.308204E-4 7.046585E-4 3.773071E-4 9.545455E-9 5.294186E-4 6.963759E-4 3.817168E-4 9.696970E-9 5.298193E-4 7.105896E-4 3.861266E-4 9.848485E-9 5.308322E-4 7.250637E-4 3.822380E-4 10.000000E-9 5.318452E-4 7.395377E-4 3.774016E-4 1.015152E-8 5.313761E-4 7.262132E-4 3.725653E-4 1.030303E-8 5.298665E-4 7.124705E-4 3.730535E-4 1.045455E-8 5.283569E-4 6.987277E-4 3.771285E-4 1.060606E-8 5.275370E-4 7.026385E-4 3.812036E-4 1.075758E-8 5.284264E-4 7.146608E-4 3.824718E-4 1.090909E-8 5.293158E-4 7.266831E-4 3.784008E-4 1.106061E-8 5.298708E-4 7.296869E-4 3.740344E-4 1.121212E-8 5.288932E-4 7.187799E-4 3.702371E-4 1.136364E-8 5.275533E-4 7.077382E-4 3.734126E-4 1.151515E-8 5.262932E-4 6.987209E-4 3.771776E-4 1.166667E-8 5.263359E-4 7.081284E-4 3.809427E-4 1.181818E-8 5.271230E-4 7.177963E-4 3.793217E-4 1.196970E-8 5.279101E-4 7.274643E-4 3.753647E-4 1.212121E-8 5.279293E-4 7.225285E-4 3.714078E-4 1.227273E-8 5.267349E-4 7.135971E-4 3.705743E-4 1.242424E-8 5.255404E-4 7.046657E-4 3.738865E-4 1.257576E-8 5.247016E-4 7.039226E-4 3.773661E-4 1.272727E-8 5.252144E-4 7.116838E-4 3.797308E-4 1.287879E-8 5.259169E-4 7.195052E-4 3.765565E-4 1.303030E-8 5.264865E-4 7.240727E-4 3.729574E-4 1.318182E-8 5.259261E-4 7.154229E-4 3.693583E-4 1.333333E-8 5.248562E-4 7.066011E-4 3.711959E-4 1.348485E-8 5.237863E-4 6.977793E-4 3.744141E-4 1.363636E-8 5.235463E-4 7.063456E-4 3.776322E-4 1.378788E-8 5.241789E-4 7.171675E-4 3.775496E-4 1.393939E-8 5.248114E-4 7.279893E-4 3.743290E-4 1.409091E-8 5.250849E-4 7.256469E-4 3.710434E-4 1.424242E-8 5.241815E-4 7.140544E-4 3.692927E-4 1.439394E-8 5.232183E-4 7.024316E-4 3.719747E-4 1.454545E-8 5.224454E-4 6.972482E-4 3.749544E-4 1.469697E-8 5.227929E-4 7.074053E-4 3.779340E-4 1.484848E-8 5.235210E-4 7.177400E-4 3.739623E-4 1.500000E-8 5.242491E-4 7.280747E-4 3.691967E-4 | [Rising Waveform] R_fixture=50 V_fixture=1.5 V_fixture_min=1.4 V_fixture_max=1.6 0.0 3.808937E-1 6.036652E-1 2.521394E-1 1.515152E-10 3.808937E-1 6.036651E-1 2.521394E-1 3.030303E-10 3.808938E-1 6.036646E-1 2.521394E-1 4.545455E-10 3.808938E-1 6.036647E-1 2.521394E-1 6.060606E-10 3.808938E-1 6.036657E-1 2.521395E-1 7.575758E-10 3.808907E-1 6.036668E-1 2.521283E-1 9.090909E-10 3.808719E-1 6.036638E-1 2.524583E-1 1.060606E-9 3.809877E-1 6.036534E-1 2.537354E-1 1.212121E-9 3.813907E-1 6.036003E-1 5.149125E-1 1.363636E-9 3.805653E-1 6.037199E-1 1.186548E+0 1.515152E-9 3.783551E-1 6.042558E-1 1.429370E+0 1.666667E-9 4.498382E-1 6.047998E-1 1.550609E+0 1.818182E-9 7.613632E-1 6.050427E-1 1.581127E+0 1.969697E-9 1.152379E+0 6.035941E-1 1.596234E+0 2.121212E-9 1.325712E+0 6.047043E-1 1.597413E+0 2.272727E-9 1.403173E+0 6.108398E-1 1.598036E+0 2.424242E-9 1.439396E+0 6.169753E-1 1.598585E+0 2.575758E-9 1.460259E+0 6.714047E-1 1.599130E+0 2.727273E-9 1.477007E+0 9.038216E-1 1.599596E+0 2.878788E-9 1.489907E+0 1.138281E+0 1.599655E+0 3.030303E-9 1.492896E+0 1.281313E+0 1.599665E+0 3.181818E-9 1.494848E+0 1.342173E+0 1.599676E+0 3.333333E-9 1.496670E+0 1.355080E+0 1.599656E+0 3.484848E-9 1.497697E+0 1.360298E+0 1.599626E+0 3.636364E-9 1.498463E+0 1.364522E+0 1.599596E+0 3.787879E-9 1.499228E+0 1.368675E+0 1.599594E+0 3.939394E-9 1.499473E+0 1.372867E+0 1.599621E+0 4.090909E-9 1.499356E+0 1.377317E+0 1.599649E+0 4.242424E-9 1.499239E+0 1.381554E+0 1.599666E+0 4.393939E-9 1.499213E+0 1.384838E+0 1.599649E+0 4.545455E-9 1.499384E+0 1.388058E+0 1.599628E+0 4.696970E-9 1.499561E+0 1.391278E+0 1.599608E+0 4.848485E-9 1.499690E+0 1.392785E+0 1.599624E+0 5.000000E-9 1.499620E+0 1.394096E+0 1.599647E+0 5.151515E-9 1.499499E+0 1.395407E+0 1.599670E+0 5.303030E-9 1.499380E+0 1.396279E+0 1.599669E+0 5.454545E-9 1.499407E+0 1.396855E+0 1.599650E+0 5.606061E-9 1.499503E+0 1.397431E+0 1.599631E+0 5.757576E-9 1.499599E+0 1.397908E+0 1.599624E+0 5.909091E-9 1.499630E+0 1.398197E+0 1.599642E+0 6.060606E-9 1.499559E+0 1.398475E+0 1.599663E+0 6.212121E-9 1.499488E+0 1.398741E+0 1.599681E+0 6.363636E-9 1.499443E+0 1.398859E+0 1.599667E+0 6.515152E-9 1.499483E+0 1.398964E+0 1.599649E+0 6.666667E-9 1.499538E+0 1.399070E+0 1.599632E+0 6.818182E-9 1.499587E+0 1.399142E+0 1.599638E+0 6.969697E-9 1.499573E+0 1.399199E+0 1.599656E+0 7.121212E-9 1.499532E+0 1.399256E+0 1.599675E+0 7.272727E-9 1.499491E+0 1.399297E+0 1.599679E+0 7.424242E-9 1.499486E+0 1.399315E+0 1.599664E+0 7.575758E-9 1.499518E+0 1.399332E+0 1.599648E+0 7.727273E-9 1.499550E+0 1.399349E+0 1.599637E+0 7.878788E-9 1.499567E+0 1.399362E+0 1.599650E+0 8.030303E-9 1.499548E+0 1.399375E+0 1.599667E+0 8.181818E-9 1.499525E+0 1.399388E+0 1.599684E+0 8.333333E-9 1.499506E+0 1.399390E+0 1.599676E+0 8.484848E-9 1.499516E+0 1.399390E+0 1.599661E+0 8.636364E-9 1.499534E+0 1.399390E+0 1.599646E+0 8.787879E-9 1.499552E+0 1.399393E+0 1.599646E+0 8.939394E-9 1.499550E+0 1.399398E+0 1.599660E+0 9.090909E-9 1.499534E+0 1.399403E+0 1.599676E+0 9.242424E-9 1.499518E+0 1.399406E+0 1.599684E+0 9.393939E-9 1.499512E+0 1.399405E+0 1.599672E+0 9.545455E-9 1.499527E+0 1.399403E+0 1.599658E+0 9.696970E-9 1.499543E+0 1.399400E+0 1.599644E+0 9.848485E-9 1.499554E+0 1.399403E+0 1.599654E+0 10.000000E-9 1.499545E+0 1.399406E+0 1.599668E+0 1.015152E-8 1.499531E+0 1.399408E+0 1.599683E+0 1.030303E-8 1.499517E+0 1.399409E+0 1.599682E+0 1.045455E-8 1.499524E+0 1.399407E+0 1.599668E+0 1.060606E-8 1.499542E+0 1.399405E+0 1.599655E+0 1.075758E-8 1.499559E+0 1.399405E+0 1.599650E+0 1.090909E-8 1.499563E+0 1.399406E+0 1.599662E+0 1.106061E-8 1.499547E+0 1.399408E+0 1.599675E+0 1.121212E-8 1.499530E+0 1.399410E+0 1.599687E+0 1.136364E-8 1.499520E+0 1.399409E+0 1.599677E+0 1.151515E-8 1.499532E+0 1.399408E+0 1.599664E+0 1.166667E-8 1.499549E+0 1.399407E+0 1.599652E+0 1.181818E-8 1.499563E+0 1.399407E+0 1.599656E+0 1.196970E-8 1.499557E+0 1.399409E+0 1.599668E+0 1.212121E-8 1.499542E+0 1.399410E+0 1.599681E+0 1.227273E-8 1.499527E+0 1.399410E+0 1.599684E+0 1.242424E-8 1.499527E+0 1.399409E+0 1.599673E+0 1.257576E-8 1.499541E+0 1.399408E+0 1.599661E+0 1.272727E-8 1.499555E+0 1.399408E+0 1.599653E+0 1.287879E-8 1.499563E+0 1.399409E+0 1.599662E+0 1.303030E-8 1.499552E+0 1.399410E+0 1.599674E+0 1.318182E-8 1.499539E+0 1.399411E+0 1.599685E+0 1.333333E-8 1.499528E+0 1.399411E+0 1.599680E+0 1.348485E-8 1.499535E+0 1.399410E+0 1.599669E+0 1.363636E-8 1.499548E+0 1.399409E+0 1.599658E+0 1.378788E-8 1.499561E+0 1.399409E+0 1.599657E+0 1.393939E-8 1.499559E+0 1.399410E+0 1.599667E+0 1.409091E-8 1.499548E+0 1.399411E+0 1.599678E+0 1.424242E-8 1.499536E+0 1.399412E+0 1.599684E+0 1.439394E-8 1.499532E+0 1.399411E+0 1.599675E+0 1.454545E-8 1.499543E+0 1.399410E+0 1.599665E+0 1.469697E-8 1.499554E+0 1.399410E+0 1.599655E+0 1.484848E-8 1.499559E+0 1.399410E+0 1.599668E+0 1.500000E-8 1.499536E+0 1.399410E+0 1.599686E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 5.116616E-4 6.956506E-4 3.707671E-4 1.515152E-10 5.116593E-4 6.955822E-4 3.707648E-4 3.030303E-10 5.116739E-4 6.957097E-4 3.707643E-4 4.545455E-10 5.116576E-4 6.957630E-4 3.707465E-4 6.060606E-10 5.116352E-4 6.955158E-4 3.718005E-4 7.575758E-10 5.167041E-4 6.953905E-4 3.322762E-4 9.090909E-10 5.184126E-4 6.972122E-4 7.036894E-4 1.060606E-9 4.459209E-4 7.092582E-4 -2.113109E-3 1.212121E-9 5.055479E-4 7.093376E-4 -4.352237E-2 1.363636E-9 1.493606E-3 6.430738E-4 -1.721640E-2 1.515152E-9 2.462319E-3 6.191895E-4 2.482575E-1 1.666667E-9 -1.194186E-2 6.508531E-4 6.884242E-1 1.818182E-9 -3.157275E-2 7.002775E-4 1.027451E+0 1.969697E-9 -3.571587E-2 1.061697E-3 1.186214E+0 2.121212E-9 -2.953578E-3 1.756009E-3 1.248725E+0 2.272727E-9 7.811230E-2 1.999066E-3 1.274722E+0 2.424242E-9 2.328905E-1 1.567076E-3 1.288342E+0 2.575758E-9 3.975704E-1 -4.613961E-3 1.299939E+0 2.727273E-9 5.695902E-1 -1.822542E-2 1.302316E+0 2.878788E-9 7.186082E-1 -3.449114E-2 1.303323E+0 3.030303E-9 8.067131E-1 -3.371198E-2 1.304298E+0 3.181818E-9 8.880941E-1 -2.317453E-2 1.304958E+0 3.333333E-9 9.486241E-1 -1.338456E-2 1.305459E+0 3.484848E-9 9.758465E-1 -1.063195E-3 1.305960E+0 3.636364E-9 1.003069E+0 1.252347E-2 1.306055E+0 3.787879E-9 1.027581E+0 3.526046E-2 1.305655E+0 3.939394E-9 1.037229E+0 7.902745E-2 1.305256E+0 4.090909E-9 1.045756E+0 1.394299E-1 1.304998E+0 4.242424E-9 1.053841E+0 2.046986E-1 1.305305E+0 4.393939E-9 1.057846E+0 2.699672E-1 1.305641E+0 4.545455E-9 1.060048E+0 3.346447E-1 1.305918E+0 4.696970E-9 1.062250E+0 3.986421E-1 1.305791E+0 4.848485E-9 1.063840E+0 4.626396E-1 1.305513E+0 5.000000E-9 1.064780E+0 5.215949E-1 1.305235E+0 5.151515E-9 1.065721E+0 5.550344E-1 1.305242E+0 5.303030E-9 1.066509E+0 5.884739E-1 1.305481E+0 5.454545E-9 1.066628E+0 6.205648E-1 1.305719E+0 5.606061E-9 1.066747E+0 6.423915E-1 1.305847E+0 5.757576E-9 1.066868E+0 6.608467E-1 1.305649E+0 5.909091E-9 1.067012E+0 6.791825E-1 1.305450E+0 6.060606E-9 1.067162E+0 6.932597E-1 1.305299E+0 6.212121E-9 1.067308E+0 7.037550E-1 1.305406E+0 6.363636E-9 1.067355E+0 7.142503E-1 1.305579E+0 6.515152E-9 1.067324E+0 7.236027E-1 1.305741E+0 6.666667E-9 1.067292E+0 7.297853E-1 1.305716E+0 6.818182E-9 1.067281E+0 7.359679E-1 1.305570E+0 6.969697E-9 1.067323E+0 7.418494E-1 1.305424E+0 7.121212E-9 1.067365E+0 7.458067E-1 1.305374E+0 7.272727E-9 1.067400E+0 7.493713E-1 1.305504E+0 7.424242E-9 1.067391E+0 7.528786E-1 1.305633E+0 7.575758E-9 1.067373E+0 7.555478E-1 1.305724E+0 7.727273E-9 1.067356E+0 7.576798E-1 1.305638E+0 7.878788E-9 1.067351E+0 7.598118E-1 1.305526E+0 8.030303E-9 1.067352E+0 7.616089E-1 1.305428E+0 8.181818E-9 1.067353E+0 7.628234E-1 1.305463E+0 8.333333E-9 1.067354E+0 7.640378E-1 1.305565E+0 8.484848E-9 1.067354E+0 7.651845E-1 1.305666E+0 8.636364E-9 1.067355E+0 7.659510E-1 1.305681E+0 8.787879E-9 1.067356E+0 7.666813E-1 1.305592E+0 8.939394E-9 1.067365E+0 7.673910E-1 1.305502E+0 9.090909E-9 1.067373E+0 7.679003E-1 1.305446E+0 9.242424E-9 1.067382E+0 7.683150E-1 1.305520E+0 9.393939E-9 1.067386E+0 7.687297E-1 1.305601E+0 9.545455E-9 1.067388E+0 7.690699E-1 1.305668E+0 9.696970E-9 1.067390E+0 7.693244E-1 1.305633E+0 9.848485E-9 1.067385E+0 7.695789E-1 1.305561E+0 10.000000E-9 1.067371E+0 7.698145E-1 1.305489E+0 1.015152E-8 1.067358E+0 7.699547E-1 1.305494E+0 1.030303E-8 1.067352E+0 7.700948E-1 1.305560E+0 1.045455E-8 1.067373E+0 7.702306E-1 1.305626E+0 1.060606E-8 1.067394E+0 7.703325E-1 1.305660E+0 1.075758E-8 1.067413E+0 7.704234E-1 1.305599E+0 1.090909E-8 1.067414E+0 7.705136E-1 1.305537E+0 1.106061E-8 1.067411E+0 7.705800E-1 1.305491E+0 1.121212E-8 1.067407E+0 7.706265E-1 1.305529E+0 1.136364E-8 1.067406E+0 7.706730E-1 1.305587E+0 1.151515E-8 1.067407E+0 7.707178E-1 1.305643E+0 1.166667E-8 1.067407E+0 7.707579E-1 1.305631E+0 1.181818E-8 1.067405E+0 7.707980E-1 1.305575E+0 1.196970E-8 1.067397E+0 7.708354E-1 1.305520E+0 1.212121E-8 1.067389E+0 7.708557E-1 1.305503E+0 1.227273E-8 1.067384E+0 7.708724E-1 1.305556E+0 1.242424E-8 1.067395E+0 7.708893E-1 1.305609E+0 1.257576E-8 1.067410E+0 7.709073E-1 1.305646E+0 1.272727E-8 1.067424E+0 7.709261E-1 1.305606E+0 1.287879E-8 1.067425E+0 7.709450E-1 1.305556E+0 1.303030E-8 1.067419E+0 7.709535E-1 1.305511E+0 1.318182E-8 1.067412E+0 7.709441E-1 1.305529E+0 1.333333E-8 1.067414E+0 7.709347E-1 1.305579E+0 1.348485E-8 1.067428E+0 7.709287E-1 1.305629E+0 1.363636E-8 1.067443E+0 7.709418E-1 1.305634E+0 1.378788E-8 1.067453E+0 7.709566E-1 1.305586E+0 1.393939E-8 1.067442E+0 7.709695E-1 1.305538E+0 1.409091E-8 1.067430E+0 7.709618E-1 1.305508E+0 1.424242E-8 1.067420E+0 7.709445E-1 1.305551E+0 1.439394E-8 1.067429E+0 7.709272E-1 1.305599E+0 1.454545E-8 1.067448E+0 7.709267E-1 1.305637E+0 1.469697E-8 1.067466E+0 7.709457E-1 1.305608E+0 1.484848E-8 1.067463E+0 7.709646E-1 1.305554E+0 1.500000E-8 1.067435E+0 7.709835E-1 1.305500E+0 | [Ramp] dV/dt_r 6.630E-1/7.256E-10 4.846E-1/1.341E-9 8.237E-1/3.194E-10 dV/dt_f 6.750E-1/4.303E-10 4.600E-1/8.355E-10 8.107E-1/2.221E-10 | |[End data_o | |====================================================================== | [Model] cntrl Model_type Input Vinh=.975 Vinl=.525 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.5 1.4 1.6 | [GND Clamp] -1.500000E+0 -4.328467E-2 -4.918941E-2 -8.356003E-2 -1.400000E+0 -3.949728E-2 -4.414394E-2 -7.722639E-2 -1.300000E+0 -3.567587E-2 -3.909519E-2 -7.082489E-2 -1.200000E+0 -3.179934E-2 -3.404343E-2 -6.435631E-2 -1.100000E+0 -2.784040E-2 -2.899305E-2 -5.762984E-2 -1.000000E+0 -2.375816E-2 -2.395499E-2 -5.056241E-2 -9.000000E-1 -1.948159E-2 -1.895170E-2 -4.279897E-2 -8.000000E-1 -1.487268E-2 -1.402821E-2 -3.336911E-2 -7.000000E-1 -9.693784E-3 -9.277690E-3 -2.171877E-2 -6.000000E-1 -4.206228E-3 -4.895495E-3 -1.051106E-2 -5.000000E-1 -7.998544E-4 -1.156678E-3 -2.560053E-3 -4.000000E-1 -7.087179E-5 -7.298369E-5 -1.640647E-4 -3.000000E-1 -9.246334E-6 -9.734110E-6 -9.782541E-6 -2.000000E-1 -5.111319E-6 -5.011793E-6 -5.244648E-6 -1.000000E-1 -4.000703E-6 -3.806587E-6 -4.199123E-6 0.0 -3.000062E-6 -2.800240E-6 -3.200020E-6 1.000000E-1 -2.002487E-6 -1.803907E-6 -2.201361E-6 2.000000E-1 -1.004980E-6 -8.079981E-7 -1.202706E-6 3.000000E-1 -7.474909E-9 1.878943E-7 -2.040504E-7 4.000000E-1 9.900305E-7 1.183787E-6 7.946051E-7 5.000000E-1 1.987536E-6 2.179681E-6 1.793260E-6 6.000000E-1 2.985042E-6 3.175578E-6 2.791916E-6 7.000000E-1 3.982548E-6 4.171476E-6 3.790571E-6 8.000000E-1 4.980054E-6 5.167377E-6 4.789227E-6 9.000000E-1 5.977560E-6 6.163281E-6 5.787882E-6 1.000000E+0 6.975067E-6 7.159187E-6 6.786538E-6 1.100000E+0 7.972575E-6 8.155097E-6 7.785193E-6 1.200000E+0 8.970082E-6 9.151010E-6 8.783849E-6 1.300000E+0 9.967590E-6 1.014693E-5 9.782504E-6 1.400000E+0 1.096510E-5 1.114285E-5 1.078116E-5 1.500000E+0 1.196261E-5 1.213877E-5 1.177982E-5 | [POWER Clamp] 0.0 1.196261E-5 1.114285E-5 1.277847E-5 -1.000000E-1 1.296012E-5 1.213877E-5 1.377713E-5 -2.000000E-1 1.395763E-5 1.313470E-5 1.477578E-5 -3.000000E-1 1.495514E-5 1.413064E-5 1.577444E-5 -4.000000E-1 1.595265E-5 1.512658E-5 1.677309E-5 -5.000000E-1 1.695016E-5 1.612253E-5 1.777175E-5 -6.000000E-1 1.794767E-5 1.711849E-5 1.877040E-5 -7.000000E-1 1.894518E-5 1.811445E-5 1.976906E-5 -8.000000E-1 1.994270E-5 1.911042E-5 2.076772E-5 -9.000000E-1 2.094021E-5 2.010641E-5 2.176637E-5 -1.000000E+0 2.193773E-5 2.110240E-5 2.276503E-5 -1.100000E+0 2.293525E-5 2.209841E-5 2.376368E-5 -1.200000E+0 2.393276E-5 2.309443E-5 2.476234E-5 -1.300000E+0 2.493028E-5 2.409047E-5 2.576099E-5 -1.400000E+0 2.592781E-5 2.508652E-5 2.675965E-5 -1.500000E+0 2.692533E-5 2.608260E-5 2.775831E-5 | |[End cntrl | |====================================================================== [End]