|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SV125 | TinyLogic(tm) Buffer with 3-STATE Output | SC70 5-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7sv125p5x_090.ibs | [File Rev] 1.0 | [Date] 12/31/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] NC7SV125P5X_009 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 oeb cntrl 32m 1.01n 0.13p 2 a data_i 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y data_o 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=.715 Vinl=.385 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.1 .9 1.3 | [GND Clamp] -1.100000E+0 -2.760127E-2 -2.886891E-2 -5.722579E-2 -1.000000E+0 -2.355380E-2 -2.384849E-2 -5.021616E-2 -9.000000E-1 -1.930509E-2 -1.886191E-2 -4.251275E-2 -8.000000E-1 -1.472134E-2 -1.395599E-2 -3.313172E-2 -7.000000E-1 -9.571007E-3 -9.225594E-3 -2.152854E-2 -6.000000E-1 -4.125925E-3 -4.866227E-3 -1.037344E-2 -5.000000E-1 -7.721970E-4 -1.146605E-3 -2.493899E-3 -4.000000E-1 -6.686041E-5 -7.054609E-5 -1.556423E-4 -3.000000E-1 -8.255395E-6 -8.593579E-6 -8.960509E-6 -2.000000E-1 -4.303797E-6 -4.001649E-6 -4.641420E-6 -1.000000E-1 -3.200472E-6 -2.805995E-6 -3.599086E-6 0.0 -2.200052E-6 -1.800207E-6 -2.600016E-6 1.000000E-1 -1.202483E-6 -8.039002E-7 -1.601358E-6 2.000000E-1 -2.049758E-7 1.920075E-7 -6.027025E-7 3.000000E-1 7.925295E-7 1.187900E-6 3.959530E-7 4.000000E-1 1.790035E-6 2.183793E-6 1.394608E-6 5.000000E-1 2.787540E-6 3.179687E-6 2.393264E-6 6.000000E-1 3.785046E-6 4.175583E-6 3.391919E-6 7.000000E-1 4.782552E-6 5.171482E-6 4.390575E-6 8.000000E-1 5.780058E-6 6.167383E-6 5.389230E-6 9.000000E-1 6.777565E-6 7.163286E-6 6.387886E-6 1.000000E+0 7.775072E-6 8.159193E-6 7.386541E-6 1.100000E+0 8.772579E-6 9.155102E-6 8.385196E-6 | [POWER Clamp] 0.0 8.772579E-6 7.163286E-6 1.038251E-5 -10.000000E-2 9.770086E-6 8.159193E-6 1.138116E-5 -2.000000E-1 1.076759E-5 9.155102E-6 1.237982E-5 -3.000000E-1 1.176510E-5 1.015102E-5 1.337847E-5 -4.000000E-1 1.276261E-5 1.114693E-5 1.437713E-5 -5.000000E-1 1.376012E-5 1.214285E-5 1.537578E-5 -6.000000E-1 1.475763E-5 1.313878E-5 1.637444E-5 -7.000000E-1 1.575514E-5 1.413471E-5 1.737310E-5 -8.000000E-1 1.675265E-5 1.513065E-5 1.837175E-5 -9.000000E-1 1.775016E-5 1.612659E-5 1.937041E-5 -1.000000E+0 1.874767E-5 1.712254E-5 2.036906E-5 -1.100000E+0 1.974519E-5 1.811849E-5 2.136772E-5 | |[End data_i | |====================================================================== | [Model] data_o Model_type 3-state Enable Active-Low Polarity Non-Inverting Vref=0.0 Vmeas=.55 Rref=1M Cref=15p C_comp 4.5p 4.5p 4.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.1 .9 1.3 | [Pullup] -1.100000E+0 7.998821E-2 5.069981E-2 1.229849E-1 -1.000000E+0 7.101254E-2 4.431454E-2 1.106647E-1 -9.000000E-1 6.218654E-2 3.800547E-2 9.834385E-2 -8.000000E-1 5.358804E-2 3.198861E-2 8.608417E-2 -7.000000E-1 4.524696E-2 2.633156E-2 7.397423E-2 -6.000000E-1 3.720579E-2 2.106096E-2 6.188806E-2 -5.000000E-1 2.954556E-2 1.620630E-2 5.010962E-2 -4.000000E-1 2.232213E-2 1.178194E-2 3.900912E-2 -3.000000E-1 1.561998E-2 7.824932E-3 2.819795E-2 -2.000000E-1 9.557142E-3 4.456610E-3 1.792163E-2 -10.000000E-2 4.284388E-3 1.800486E-3 8.431534E-3 0.0 -4.807887E-6 -3.623300E-6 -5.988265E-6 1.000000E-1 -3.269247E-3 -1.051777E-3 -7.149049E-3 2.000000E-1 -5.625013E-3 -1.559988E-3 -1.295182E-2 3.000000E-1 -7.089647E-3 -1.717253E-3 -1.740212E-2 4.000000E-1 -7.808743E-3 -1.792910E-3 -2.051053E-2 5.000000E-1 -8.173969E-3 -1.853821E-3 -2.240908E-2 6.000000E-1 -8.449760E-3 -1.920774E-3 -2.353666E-2 7.000000E-1 -8.688508E-3 -1.989995E-3 -2.433039E-2 8.000000E-1 -8.901764E-3 -2.045672E-3 -2.496207E-2 9.000000E-1 -9.103505E-3 -2.101252E-3 -2.551253E-2 1.000000E+0 -9.296080E-3 -2.156572E-3 -2.601117E-2 1.100000E+0 -9.481821E-3 -2.211794E-3 -2.647515E-2 1.200000E+0 -9.662423E-3 -2.267030E-3 -2.691500E-2 1.300000E+0 -9.839116E-3 -2.322411E-3 -2.733755E-2 1.400000E+0 -1.001283E-2 -2.378454E-3 -2.774741E-2 1.500000E+0 -1.018434E-2 -2.436512E-3 -2.814782E-2 1.600000E+0 -1.035489E-2 -2.495779E-3 -2.854114E-2 1.700000E+0 -1.052551E-2 -2.554388E-3 -2.892925E-2 1.800000E+0 -1.069470E-2 -2.612524E-3 -2.931464E-2 1.900000E+0 -1.086258E-2 -2.670661E-3 -2.969747E-2 2.000000E+0 -1.102973E-2 -2.728994E-3 -3.007726E-2 2.100000E+0 -1.119647E-2 -2.787590E-3 -3.045506E-2 2.200000E+0 -1.136300E-2 -2.846484E-3 -3.083158E-2 | [Pulldown] -1.100000E+0 -5.256238E-2 -3.166172E-2 -7.836053E-2 -1.000000E+0 -5.066779E-2 -3.013939E-2 -7.632396E-2 -9.000000E-1 -4.827516E-2 -2.835011E-2 -7.354091E-2 -8.000000E-1 -4.532299E-2 -2.624503E-2 -6.993159E-2 -7.000000E-1 -4.172875E-2 -2.370971E-2 -6.539796E-2 -6.000000E-1 -3.727294E-2 -2.053066E-2 -5.971202E-2 -5.000000E-1 -3.157369E-2 -1.676888E-2 -5.228070E-2 -4.000000E-1 -2.495243E-2 -1.288043E-2 -4.265146E-2 -3.000000E-1 -1.824447E-2 -8.958555E-3 -3.213565E-2 -2.000000E-1 -1.174950E-2 -5.398283E-3 -2.145164E-2 -1.000000E-1 -5.609061E-3 -2.343454E-3 -1.070907E-2 0.0 -3.469700E-7 -7.488970E-7 -1.972810E-7 1.000000E-1 4.653673E-3 1.517776E-3 9.750658E-3 2.000000E-1 8.121276E-3 2.341557E-3 1.772850E-2 3.000000E-1 1.045632E-2 2.628059E-3 2.397476E-2 4.000000E-1 1.174956E-2 2.711919E-3 2.851648E-2 5.000000E-1 1.229976E-2 2.754807E-3 3.134277E-2 6.000000E-1 1.254207E-2 2.786165E-3 3.268873E-2 7.000000E-1 1.268172E-2 2.812808E-3 3.329424E-2 8.000000E-1 1.278253E-2 2.837066E-3 3.363215E-2 9.000000E-1 1.286499E-2 2.859894E-3 3.386078E-2 1.000000E+0 1.293728E-2 2.881650E-3 3.404009E-2 1.100000E+0 1.300333E-2 2.902344E-3 3.419272E-2 1.200000E+0 1.306523E-2 2.923490E-3 3.432917E-2 1.300000E+0 1.312385E-2 2.966028E-3 3.445508E-2 1.400000E+0 1.317830E-2 3.091398E-3 3.457375E-2 1.500000E+0 1.322877E-2 3.307367E-3 3.468675E-2 1.600000E+0 1.330398E-2 3.601597E-3 3.479188E-2 1.700000E+0 1.355215E-2 3.963061E-3 3.487372E-2 1.800000E+0 1.435570E-2 4.383464E-3 3.490465E-2 1.900000E+0 1.597667E-2 4.853262E-3 3.521748E-2 2.000000E+0 1.827059E-2 5.368246E-3 3.641023E-2 2.100000E+0 2.121061E-2 5.922688E-3 3.899366E-2 2.200000E+0 2.457546E-2 6.500774E-3 4.285476E-2 | [GND Clamp] -1.100000E+0 -3.352174E-2 -4.041958E-2 -5.892817E-2 -1.000000E+0 -2.697904E-2 -3.263318E-2 -4.920716E-2 -9.000000E-1 -2.064356E-2 -2.513584E-2 -3.938267E-2 -8.000000E-1 -1.454063E-2 -1.802144E-2 -2.909690E-2 -7.000000E-1 -8.695436E-3 -1.148367E-2 -1.827437E-2 -6.000000E-1 -3.534380E-3 -5.875579E-3 -8.550389E-3 -5.000000E-1 -6.802753E-4 -1.384734E-3 -2.001734E-3 -4.000000E-1 -1.075068E-4 -1.212917E-4 -1.775135E-4 -3.000000E-1 -5.734677E-5 -5.167175E-5 -6.439229E-5 -2.000000E-1 -4.913141E-5 -4.220618E-5 -5.600942E-5 -1.000000E-1 -4.301990E-5 -3.590647E-5 -4.996798E-5 0.0 -3.696150E-5 -2.964685E-5 -4.395081E-5 1.000000E-1 -3.086147E-5 -2.297306E-5 -3.792451E-5 2.000000E-1 -2.465162E-5 -1.460849E-5 -3.188097E-5 3.000000E-1 -1.803365E-5 -8.092022E-6 -2.580051E-5 4.000000E-1 -9.186215E-6 -2.136790E-6 -1.961749E-5 5.000000E-1 -2.301509E-6 4.093583E-6 -1.294360E-5 6.000000E-1 3.014161E-6 1.009929E-5 -3.264851E-6 7.000000E-1 9.994406E-6 1.583207E-5 2.768907E-6 8.000000E-1 1.627834E-5 2.135957E-5 7.998831E-6 9.000000E-1 2.197556E-5 2.680618E-5 1.579482E-5 1.000000E+0 2.742903E-5 3.237398E-5 2.231189E-5 1.100000E+0 3.281084E-5 3.844772E-5 2.802212E-5 | [POWER Clamp] 0.0 3.281084E-5 2.680618E-5 3.881143E-5 -10.000000E-2 3.824732E-5 3.237398E-5 4.421163E-5 -2.000000E-1 4.416707E-5 3.844769E-5 5.018111E-5 -3.000000E-1 5.239845E-5 4.516053E-5 6.028468E-5 -4.000000E-1 6.540265E-5 5.225265E-5 9.164596E-5 -5.000000E-1 7.982679E-5 5.953212E-5 1.870179E-4 -6.000000E-1 8.581525E-5 6.685241E-5 1.607834E-4 -7.000000E-1 8.094523E-5 7.436684E-5 8.717298E-5 -8.000000E-1 9.431448E-5 8.614226E-5 1.019691E-4 -9.000000E-1 1.032617E-4 9.533391E-5 1.110749E-4 -1.000000E+0 1.110120E-4 1.032058E-4 1.187517E-4 -1.100000E+0 1.184888E-4 1.107466E-4 1.261801E-4 | [Falling Waveform] R_fixture=50 V_fixture=1.1 V_fixture_min=.9 V_fixture_max=1.3 0.0 1.099500E+0 8.992963E-1 1.299655E+0 1.515152E-10 1.099500E+0 8.992963E-1 1.299655E+0 3.030303E-10 1.099500E+0 8.992963E-1 1.299655E+0 4.545455E-10 1.099500E+0 8.992963E-1 1.299655E+0 6.060606E-10 1.099500E+0 8.992964E-1 1.299655E+0 7.575758E-10 1.099500E+0 8.992964E-1 1.299655E+0 9.090909E-10 1.099500E+0 8.992965E-1 1.299654E+0 1.060606E-9 1.099500E+0 8.992967E-1 1.299713E+0 1.212121E-9 1.099499E+0 8.992966E-1 1.299723E+0 1.363636E-9 1.099497E+0 8.992964E-1 1.298774E+0 1.515152E-9 1.099496E+0 8.992963E-1 1.298817E+0 1.666667E-9 1.099549E+0 8.992962E-1 1.302287E+0 1.818182E-9 1.099610E+0 8.992962E-1 1.293074E+0 1.969697E-9 1.099615E+0 8.992963E-1 1.194688E+0 2.121212E-9 1.099503E+0 8.992963E-1 9.300811E-1 2.272727E-9 1.099248E+0 8.992964E-1 5.923177E-1 2.424242E-9 1.098771E+0 8.992965E-1 3.922981E-1 2.575758E-9 1.098323E+0 8.992965E-1 3.119549E-1 2.727273E-9 1.098243E+0 8.992961E-1 2.754209E-1 2.878788E-9 1.098612E+0 8.992958E-1 2.679595E-1 3.030303E-9 1.099850E+0 8.992955E-1 2.628715E-1 3.181818E-9 1.101439E+0 8.992955E-1 2.581267E-1 3.333333E-9 1.103025E+0 8.992946E-1 2.538578E-1 3.484848E-9 1.104423E+0 8.992946E-1 2.518952E-1 3.636364E-9 1.103859E+0 8.992946E-1 2.510805E-1 3.787879E-9 1.102897E+0 8.992946E-1 2.506087E-1 3.939394E-9 1.098210E+0 8.993015E-1 2.501368E-1 4.090909E-9 1.078398E+0 8.993090E-1 2.497475E-1 4.242424E-9 1.032681E+0 8.993165E-1 2.496973E-1 4.393939E-9 9.785019E-1 8.993252E-1 2.496654E-1 4.545455E-9 9.243230E-1 8.993347E-1 2.496352E-1 4.696970E-9 8.647035E-1 8.993442E-1 2.496179E-1 4.848485E-9 7.970251E-1 8.993505E-1 2.496054E-1 5.000000E-9 7.292447E-1 8.993501E-1 2.495929E-1 5.151515E-9 6.690230E-1 8.993498E-1 2.495900E-1 5.303030E-9 6.325445E-1 8.993493E-1 2.495952E-1 5.454545E-9 6.003344E-1 8.993428E-1 2.496004E-1 5.606061E-9 5.686187E-1 8.993362E-1 2.496027E-1 5.757576E-9 5.515831E-1 8.993296E-1 2.495961E-1 5.909091E-9 5.391445E-1 8.993177E-1 2.495896E-1 6.060606E-9 5.267058E-1 8.993036E-1 2.495842E-1 6.212121E-9 5.182461E-1 8.992895E-1 2.495858E-1 6.363636E-9 5.138868E-1 8.992636E-1 2.495892E-1 6.515152E-9 5.095274E-1 8.992215E-1 2.495923E-1 6.666667E-9 5.056197E-1 8.991794E-1 2.495903E-1 6.818182E-9 5.027672E-1 8.991270E-1 2.495850E-1 6.969697E-9 5.000502E-1 8.990214E-1 2.495796E-1 7.121212E-9 4.974612E-1 8.989680E-1 2.495772E-1 7.272727E-9 4.959222E-1 8.989317E-1 2.495802E-1 7.424242E-9 4.946684E-1 8.988954E-1 2.495832E-1 7.575758E-9 4.934147E-1 8.988677E-1 2.495850E-1 7.727273E-9 4.924120E-1 8.988629E-1 2.495812E-1 7.878788E-9 4.915821E-1 8.988609E-1 2.495765E-1 8.030303E-9 4.907521E-1 8.988596E-1 2.495723E-1 8.181818E-9 4.900883E-1 8.988626E-1 2.495728E-1 8.333333E-9 4.897284E-1 8.988672E-1 2.495757E-1 8.484848E-9 4.893908E-1 8.988718E-1 2.495785E-1 8.636364E-9 4.890651E-1 8.988974E-1 2.495783E-1 8.787879E-9 4.887951E-1 8.989391E-1 2.495742E-1 8.939394E-9 4.885376E-1 8.989807E-1 2.495702E-1 9.090909E-9 4.882802E-1 8.990353E-1 2.495674E-1 9.242424E-9 4.881493E-1 8.991190E-1 2.495698E-1 9.393939E-9 4.880745E-1 8.992040E-1 2.495724E-1 9.545455E-9 4.879998E-1 8.993018E-1 2.495745E-1 9.696970E-9 4.879175E-1 8.994568E-1 2.495725E-1 9.848485E-9 4.878243E-1 8.996273E-1 2.495690E-1 10.000000E-9 4.877308E-1 8.997977E-1 2.495655E-1 1.015152E-8 4.876572E-1 8.999781E-1 2.495652E-1 1.030303E-8 4.876455E-1 9.001634E-1 2.495676E-1 1.045455E-8 4.876450E-1 9.003487E-1 2.495701E-1 1.060606E-8 4.876435E-1 9.005130E-1 2.495712E-1 1.075758E-8 4.876122E-1 9.006415E-1 2.495681E-1 1.090909E-8 4.875715E-1 9.007700E-1 2.495650E-1 1.106061E-8 4.875309E-1 9.008916E-1 2.495626E-1 1.121212E-8 4.875238E-1 9.009900E-1 2.495639E-1 1.136364E-8 4.875514E-1 9.010839E-1 2.495661E-1 1.151515E-8 4.875790E-1 9.011761E-1 2.495683E-1 1.166667E-8 4.875921E-1 9.012459E-1 2.495675E-1 1.181818E-8 4.875711E-1 9.013062E-1 2.495648E-1 1.196970E-8 4.875457E-1 9.013666E-1 2.495622E-1 1.212121E-8 4.875245E-1 9.013853E-1 2.495611E-1 1.227273E-8 4.875370E-1 9.013571E-1 2.495631E-1 1.242424E-8 4.875587E-1 9.013288E-1 2.495652E-1 1.257576E-8 4.875804E-1 9.013069E-1 2.495665E-1 1.272727E-8 4.875758E-1 9.013021E-1 2.495647E-1 1.287879E-8 4.875532E-1 9.012993E-1 2.495624E-1 1.303030E-8 4.875305E-1 9.012860E-1 2.495603E-1 1.318182E-8 4.875224E-1 9.012022E-1 2.495608E-1 1.333333E-8 4.875409E-1 9.010942E-1 2.495626E-1 1.348485E-8 4.875613E-1 9.009862E-1 2.495644E-1 1.363636E-8 4.875755E-1 9.007621E-1 2.495646E-1 1.378788E-8 4.875611E-1 9.004504E-1 2.495626E-1 1.393939E-8 4.875402E-1 9.001387E-1 2.495606E-1 1.409091E-8 4.875192E-1 8.996934E-1 2.495592E-1 1.424242E-8 4.875262E-1 8.989497E-1 2.495607E-1 1.439394E-8 4.875454E-1 8.981928E-1 2.495623E-1 1.454545E-8 4.875647E-1 8.973168E-1 2.495636E-1 1.469697E-8 4.875656E-1 8.959093E-1 2.495626E-1 1.484848E-8 4.875392E-1 8.943589E-1 2.495607E-1 1.500000E-8 4.875125E-1 8.928086E-1 2.495588E-1 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 4.312079E-1 1.033249E-1 9.520319E-1 1.515152E-10 4.312079E-1 1.033249E-1 9.520319E-1 3.030303E-10 4.312079E-1 1.033249E-1 9.520319E-1 4.545455E-10 4.312079E-1 1.033249E-1 9.520319E-1 6.060606E-10 4.312079E-1 1.033249E-1 9.520319E-1 7.575758E-10 4.312077E-1 1.033247E-1 9.520317E-1 9.090909E-10 4.312072E-1 1.033245E-1 9.520349E-1 1.060606E-9 4.312071E-1 1.033247E-1 9.520207E-1 1.212121E-9 4.312090E-1 1.033249E-1 9.514591E-1 1.363636E-9 4.312164E-1 1.033251E-1 9.531152E-1 1.515152E-9 4.312237E-1 1.033252E-1 9.564985E-1 1.666667E-9 4.311402E-1 1.033252E-1 9.029712E-1 1.818182E-9 4.306462E-1 1.033252E-1 7.405006E-1 1.969697E-9 4.297259E-1 1.033252E-1 4.367860E-1 2.121212E-9 4.292735E-1 1.033250E-1 1.504578E-1 2.272727E-9 4.302466E-1 1.033247E-1 3.918176E-2 2.424242E-9 4.338524E-1 1.033244E-1 1.232554E-2 2.575758E-9 4.392445E-1 1.033245E-1 1.560576E-3 2.727273E-9 4.460213E-1 1.033257E-1 2.789665E-3 2.878788E-9 4.484838E-1 1.033269E-1 2.833961E-3 3.030303E-9 4.247457E-1 1.033277E-1 2.369424E-3 3.181818E-9 3.847524E-1 1.033270E-1 1.873914E-3 3.333333E-9 3.383597E-1 1.033327E-1 1.310306E-3 3.484848E-9 2.656173E-1 1.033337E-1 6.489312E-4 3.636364E-9 2.033032E-1 1.033348E-1 4.838146E-4 3.787879E-9 1.438856E-1 1.033358E-1 4.422414E-4 3.939394E-9 9.593901E-2 1.033123E-1 4.006682E-4 4.090909E-9 7.001337E-2 1.032867E-1 3.668375E-4 4.242424E-9 4.408773E-2 1.032611E-1 3.745588E-4 4.393939E-9 1.977961E-2 1.031966E-1 3.846029E-4 4.545455E-9 1.399485E-2 1.031083E-1 3.931834E-4 4.696970E-9 8.940586E-3 1.030200E-1 3.889826E-4 4.848485E-9 4.104168E-3 1.029113E-1 3.795131E-4 5.000000E-9 2.875845E-3 1.027596E-1 3.700437E-4 5.151515E-9 3.267760E-3 1.026079E-1 3.683243E-4 5.303030E-9 3.657387E-3 1.024569E-1 3.742017E-4 5.454545E-9 3.646687E-3 1.023462E-1 3.800790E-4 5.606061E-9 3.123567E-3 1.022354E-1 3.833196E-4 5.757576E-9 2.600446E-3 1.021247E-1 3.763348E-4 5.909091E-9 2.115222E-3 1.020865E-1 3.693500E-4 6.060606E-9 1.858040E-3 1.020766E-1 3.635255E-4 6.212121E-9 1.600858E-3 1.020666E-1 3.658816E-4 6.363636E-9 1.349644E-3 1.021501E-1 3.705003E-4 6.515152E-9 1.182263E-3 1.023625E-1 3.748629E-4 6.666667E-9 1.038753E-3 1.025749E-1 3.735384E-4 6.818182E-9 8.965423E-4 1.028333E-1 3.679101E-4 6.969697E-9 7.987426E-4 1.035090E-1 3.622819E-4 7.121212E-9 7.418873E-4 1.043854E-1 3.595564E-4 7.272727E-9 6.850320E-4 1.053408E-1 3.634453E-4 7.424242E-9 6.383877E-4 1.063769E-1 3.673343E-4 7.575758E-9 6.236397E-4 1.074307E-1 3.701406E-4 7.727273E-9 6.088917E-4 1.084846E-1 3.664082E-4 7.878788E-9 5.938245E-4 1.094227E-1 3.616365E-4 8.030303E-9 5.747671E-4 1.102539E-1 3.572806E-4 8.181818E-9 5.551081E-4 1.110852E-1 3.579553E-4 8.333333E-9 5.362439E-4 1.119013E-1 3.614987E-4 8.484848E-9 5.343579E-4 1.126640E-1 3.650422E-4 8.636364E-9 5.435981E-4 1.134267E-1 3.654576E-4 8.787879E-9 5.528383E-4 1.141893E-1 3.612775E-4 8.939394E-9 5.533559E-4 1.143876E-1 3.570974E-4 9.090909E-9 5.371285E-4 1.145368E-1 3.540271E-4 9.242424E-9 5.209011E-4 1.146859E-1 3.569127E-4 9.393939E-9 5.070863E-4 1.135051E-1 3.601314E-4 9.545455E-9 5.209003E-4 1.115091E-1 3.628330E-4 9.696970E-9 5.358038E-4 1.095131E-1 3.610197E-4 9.848485E-9 5.494335E-4 1.063591E-1 3.573453E-4 10.000000E-9 5.419651E-4 1.007442E-1 3.536709E-4 1.015152E-8 5.250225E-4 9.512930E-2 3.533308E-4 1.030303E-8 5.081642E-4 8.947142E-2 3.562589E-4 1.045455E-8 5.060675E-4 8.170776E-2 3.591870E-4 1.060606E-8 5.228658E-4 7.394409E-2 3.608490E-4 1.075758E-8 5.396640E-4 6.618043E-2 3.576004E-4 1.090909E-8 5.515497E-4 5.904134E-2 3.543519E-4 1.106061E-8 5.338741E-4 5.214513E-2 3.516949E-4 1.121212E-8 5.161985E-4 4.524893E-2 3.532086E-4 1.136364E-8 5.003676E-4 3.920284E-2 3.558758E-4 1.151515E-8 5.104506E-4 3.433072E-2 3.584042E-4 1.166667E-8 5.279124E-4 2.945860E-2 3.578496E-4 1.181818E-8 5.448425E-4 2.480929E-2 3.549619E-4 1.196970E-8 5.436039E-4 2.179386E-2 3.520743E-4 1.212121E-8 5.256146E-4 1.877844E-2 3.508095E-4 1.227273E-8 5.076254E-4 1.576301E-2 3.532430E-4 1.242424E-8 4.983057E-4 1.398551E-2 3.556765E-4 1.257576E-8 5.160672E-4 1.247975E-2 3.574832E-4 1.272727E-8 5.338288E-4 1.097399E-2 3.555041E-4 1.287879E-8 5.492492E-4 9.750360E-3 3.529234E-4 1.303030E-8 5.354054E-4 8.787164E-3 3.505829E-4 1.318182E-8 5.171496E-4 7.823968E-3 3.511495E-4 1.333333E-8 4.998949E-4 6.963338E-3 3.533739E-4 1.348485E-8 5.040292E-4 6.466347E-3 3.555983E-4 1.363636E-8 5.221802E-4 5.969357E-3 3.559827E-4 1.378788E-8 5.403312E-4 5.472366E-3 3.536640E-4 1.393939E-8 5.459070E-4 5.194041E-3 3.513452E-4 1.409091E-8 5.273419E-4 4.934729E-3 3.496799E-4 1.424242E-8 5.087769E-4 4.675417E-3 3.515217E-4 1.439394E-8 4.930758E-4 4.479296E-3 3.535595E-4 1.454545E-8 5.101725E-4 4.321904E-3 3.552693E-4 1.469697E-8 5.285626E-4 4.164512E-3 3.541144E-4 1.484848E-8 5.429112E-4 4.018530E-3 3.517787E-4 1.500000E-8 4.903213E-4 3.896795E-3 3.494430E-4 | [Rising Waveform] R_fixture=50 V_fixture=1.1 V_fixture_min=.9 V_fixture_max=1.3 0.0 4.874173E-1 7.576972E-1 2.495537E-1 1.515152E-10 4.874173E-1 7.576973E-1 2.495537E-1 3.030303E-10 4.874174E-1 7.576973E-1 2.495537E-1 4.545455E-10 4.874174E-1 7.576973E-1 2.495537E-1 6.060606E-10 4.874176E-1 7.576974E-1 2.495537E-1 7.575758E-10 4.874185E-1 7.576975E-1 2.495532E-1 9.090909E-10 4.874203E-1 7.576983E-1 2.495338E-1 1.060606E-9 4.874098E-1 7.576982E-1 2.497566E-1 1.212121E-9 4.873330E-1 7.576982E-1 2.490422E-1 1.363636E-9 4.872605E-1 7.576995E-1 2.600663E-1 1.515152E-9 4.874709E-1 7.576992E-1 4.329893E-1 1.666667E-9 4.881949E-1 7.576985E-1 9.017439E-1 1.818182E-9 4.889322E-1 7.576960E-1 1.136122E+0 1.969697E-9 4.894937E-1 7.576898E-1 1.209771E+0 2.121212E-9 4.881007E-1 7.576760E-1 1.260990E+0 2.272727E-9 4.818895E-1 7.576608E-1 1.285624E+0 2.424242E-9 4.749573E-1 7.576456E-1 1.292218E+0 2.575758E-9 4.923165E-1 7.576320E-1 1.294851E+0 2.727273E-9 5.160182E-1 7.576081E-1 1.297485E+0 2.878788E-9 6.383326E-1 7.576092E-1 1.299041E+0 3.030303E-9 8.538786E-1 7.576221E-1 1.299335E+0 3.181818E-9 9.804377E-1 7.576350E-1 1.299430E+0 3.333333E-9 1.037883E+0 7.576780E-1 1.299495E+0 3.484848E-9 1.060955E+0 7.577454E-1 1.299560E+0 3.636364E-9 1.067536E+0 7.578129E-1 1.299591E+0 3.787879E-9 1.071660E+0 7.579023E-1 1.299598E+0 3.939394E-9 1.075429E+0 7.580421E-1 1.299605E+0 4.090909E-9 1.077553E+0 7.581849E-1 1.299610E+0 4.242424E-9 1.079928E+0 7.583231E-1 1.299612E+0 4.393939E-9 1.083029E+0 7.584392E-1 1.299614E+0 4.545455E-9 1.086131E+0 7.585489E-1 1.299615E+0 4.696970E-9 1.089213E+0 7.586587E-1 1.299617E+0 4.848485E-9 1.091399E+0 7.587175E-1 1.299619E+0 5.000000E-9 1.093566E+0 7.587489E-1 1.299621E+0 5.151515E-9 1.095716E+0 7.587803E-1 1.299623E+0 5.303030E-9 1.096745E+0 7.588008E-1 1.299624E+0 5.454545E-9 1.097263E+0 7.588011E-1 1.299625E+0 5.606061E-9 1.097780E+0 7.588014E-1 1.299626E+0 5.757576E-9 1.098217E+0 7.587832E-1 1.299627E+0 5.909091E-9 1.098531E+0 7.586999E-1 1.299629E+0 6.060606E-9 1.098846E+0 7.586029E-1 1.299630E+0 6.212121E-9 1.099133E+0 7.584871E-1 1.299631E+0 6.363636E-9 1.099174E+0 7.580549E-1 1.299632E+0 6.515152E-9 1.099214E+0 7.574859E-1 1.299632E+0 6.666667E-9 1.099255E+0 7.569168E-1 1.299633E+0 6.818182E-9 1.099312E+0 7.558909E-1 1.299634E+0 6.969697E-9 1.099373E+0 7.543064E-1 1.299635E+0 7.121212E-9 1.099434E+0 7.527220E-1 1.299636E+0 7.272727E-9 1.099459E+0 7.508390E-1 1.299637E+0 7.424242E-9 1.099446E+0 7.481222E-1 1.299637E+0 7.575758E-9 1.099434E+0 7.452934E-1 1.299638E+0 7.727273E-9 1.099428E+0 7.424099E-1 1.299638E+0 7.878788E-9 1.099449E+0 7.391188E-1 1.299639E+0 8.030303E-9 1.099470E+0 7.356816E-1 1.299640E+0 8.181818E-9 1.099491E+0 7.322444E-1 1.299640E+0 8.333333E-9 1.099483E+0 7.293192E-1 1.299641E+0 8.484848E-9 1.099470E+0 7.268130E-1 1.299641E+0 8.636364E-9 1.099458E+0 7.243067E-1 1.299642E+0 8.787879E-9 1.099460E+0 7.230747E-1 1.299642E+0 8.939394E-9 1.099473E+0 7.247864E-1 1.299643E+0 9.090909E-9 1.099485E+0 7.266740E-1 1.299643E+0 9.242424E-9 1.099491E+0 7.297491E-1 1.299643E+0 9.393939E-9 1.099483E+0 7.395946E-1 1.299644E+0 9.545455E-9 1.099474E+0 7.593530E-1 1.299644E+0 9.696970E-9 1.099466E+0 7.853571E-1 1.299644E+0 9.848485E-9 1.099474E+0 8.113612E-1 1.299645E+0 10.000000E-9 1.099482E+0 8.373653E-1 1.299645E+0 1.015152E-8 1.099491E+0 8.541726E-1 1.299645E+0 1.030303E-8 1.099488E+0 8.709800E-1 1.299646E+0 1.045455E-8 1.099481E+0 8.877873E-1 1.299646E+0 1.060606E-8 1.099474E+0 8.926677E-1 1.299646E+0 1.075758E-8 1.099473E+0 8.924367E-1 1.299646E+0 1.090909E-8 1.099480E+0 8.922056E-1 1.299647E+0 1.106061E-8 1.099487E+0 8.924499E-1 1.299647E+0 1.121212E-8 1.099493E+0 8.934072E-1 1.299647E+0 1.136364E-8 1.099486E+0 8.943645E-1 1.299647E+0 1.151515E-8 1.099480E+0 8.952301E-1 1.299647E+0 1.166667E-8 1.099475E+0 8.952444E-1 1.299647E+0 1.181818E-8 1.099478E+0 8.952129E-1 1.299648E+0 1.196970E-8 1.099484E+0 8.951802E-1 1.299648E+0 1.212121E-8 1.099490E+0 8.951476E-1 1.299648E+0 1.227273E-8 1.099491E+0 8.951261E-1 1.299648E+0 1.242424E-8 1.099485E+0 8.951359E-1 1.299648E+0 1.257576E-8 1.099480E+0 8.951499E-1 1.299648E+0 1.272727E-8 1.099477E+0 8.951667E-1 1.299649E+0 1.287879E-8 1.099482E+0 8.952044E-1 1.299649E+0 1.303030E-8 1.099487E+0 8.952496E-1 1.299649E+0 1.318182E-8 1.099492E+0 8.952948E-1 1.299649E+0 1.333333E-8 1.099489E+0 8.953332E-1 1.299649E+0 1.348485E-8 1.099485E+0 8.953659E-1 1.299649E+0 1.363636E-8 1.099481E+0 8.953986E-1 1.299649E+0 1.378788E-8 1.099482E+0 8.954322E-1 1.299649E+0 1.393939E-8 1.099486E+0 8.954677E-1 1.299650E+0 1.409091E-8 1.099490E+0 8.955034E-1 1.299650E+0 1.424242E-8 1.099492E+0 8.955379E-1 1.299650E+0 1.439394E-8 1.099488E+0 8.955671E-1 1.299650E+0 1.454545E-8 1.099485E+0 8.955948E-1 1.299650E+0 1.469697E-8 1.099481E+0 8.956225E-1 1.299650E+0 1.484848E-8 1.099486E+0 8.956617E-1 1.299650E+0 1.500000E-8 1.099491E+0 8.957071E-1 1.299650E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 5.134239E-4 7.821065E-4 3.488918E-4 1.515152E-10 5.134295E-4 7.821011E-4 3.488896E-4 3.030303E-10 5.134345E-4 7.820594E-4 3.488897E-4 4.545455E-10 5.134341E-4 7.820582E-4 3.488713E-4 6.060606E-10 5.133998E-4 7.820390E-4 3.488233E-4 7.575758E-10 5.132423E-4 7.819945E-4 3.567299E-4 9.090909E-10 5.129519E-4 7.814870E-4 3.235816E-4 1.060606E-9 5.194237E-4 7.810882E-4 3.034046E-4 1.212121E-9 5.280313E-4 7.813798E-4 8.890207E-4 1.363636E-9 4.937035E-4 7.816750E-4 -2.470099E-3 1.515152E-9 4.526167E-4 7.819261E-4 -3.040997E-2 1.666667E-9 4.513129E-4 7.822044E-4 -4.631114E-2 1.818182E-9 4.733838E-4 7.832419E-4 -4.114097E-3 1.969697E-9 4.949645E-4 7.849627E-4 1.301651E-1 2.121212E-9 7.188031E-4 7.865563E-4 3.431215E-1 2.272727E-9 1.227901E-3 7.881650E-4 5.433177E-1 2.424242E-9 1.471828E-3 7.897737E-4 6.807653E-1 2.575758E-9 2.206662E-4 7.885901E-4 7.622726E-1 2.727273E-9 -1.276726E-3 7.866140E-4 8.273361E-1 2.878788E-9 -6.822403E-3 7.840119E-4 8.799480E-1 3.030303E-9 -1.636600E-2 7.808012E-4 9.004729E-1 3.181818E-9 -2.441935E-2 7.775905E-4 9.176453E-1 3.333333E-9 -2.048811E-2 7.730308E-4 9.333675E-1 3.484848E-9 -1.129678E-2 7.673673E-4 9.402558E-1 3.636364E-9 -6.888894E-3 7.617039E-4 9.442436E-1 3.787879E-9 -1.919306E-3 7.572728E-4 9.482314E-1 3.939394E-9 1.465472E-2 7.556891E-4 9.500547E-1 4.090909E-9 3.211110E-2 7.542754E-4 9.503740E-1 4.242424E-9 5.135314E-2 7.539883E-4 9.506932E-1 4.393939E-9 8.704875E-2 7.590932E-4 9.510476E-1 4.545455E-9 1.300145E-1 7.657272E-4 9.514777E-1 4.696970E-9 1.729803E-1 7.723612E-4 9.519101E-1 4.848485E-9 2.135683E-1 7.754962E-4 9.522394E-1 5.000000E-9 2.516314E-1 7.767472E-4 9.521370E-1 5.151515E-9 2.896945E-1 7.779981E-4 9.519250E-1 5.303030E-9 3.239538E-1 7.788827E-4 9.517168E-1 5.454545E-9 3.414564E-1 7.790868E-4 9.517624E-1 5.606061E-9 3.589590E-1 7.792910E-4 9.519293E-1 5.757576E-9 3.755995E-1 7.823795E-4 9.520961E-1 5.909091E-9 3.859335E-1 7.956395E-4 9.521524E-1 6.060606E-9 3.943620E-1 8.110248E-4 9.520357E-1 6.212121E-9 4.026930E-1 8.276456E-4 9.519190E-1 6.363636E-9 4.083684E-1 8.649607E-4 9.518457E-1 6.515152E-9 4.119241E-1 9.112331E-4 9.519106E-1 6.666667E-9 4.154799E-1 9.575054E-4 9.520003E-1 6.818182E-9 4.185953E-1 1.019643E-3 9.520810E-1 6.969697E-9 4.206062E-1 1.101172E-3 9.520602E-1 7.121212E-9 4.226170E-1 1.182701E-3 9.519987E-1 7.272727E-9 4.244962E-1 1.254410E-3 9.519371E-1 7.424242E-9 4.255577E-1 1.298708E-3 9.519290E-1 7.575758E-9 4.264711E-1 1.339323E-3 9.519767E-1 7.727273E-9 4.273673E-1 1.373442E-3 9.520244E-1 7.878788E-9 4.280361E-1 1.359191E-3 9.520515E-1 8.030303E-9 4.285672E-1 1.327613E-3 9.520257E-1 8.181818E-9 4.290984E-1 1.296036E-3 9.519944E-1 8.333333E-9 4.295165E-1 1.219554E-3 9.519692E-1 8.484848E-9 4.297540E-1 1.106332E-3 9.519813E-1 8.636364E-9 4.299914E-1 9.931090E-4 9.520056E-1 8.787879E-9 4.302152E-1 8.626069E-4 9.520300E-1 8.939394E-9 4.303642E-1 6.921833E-4 9.520334E-1 9.090909E-9 4.305076E-1 5.193764E-4 9.520224E-1 9.242424E-9 4.306455E-1 2.441343E-4 9.520114E-1 9.393939E-9 4.307327E-1 -5.213332E-4 9.520072E-1 9.545455E-9 4.307975E-1 -1.425820E-3 9.520178E-1 9.696970E-9 4.308624E-1 -2.330306E-3 9.520288E-1 9.848485E-9 4.309155E-1 -3.560726E-3 9.520373E-1 10.000000E-9 4.309563E-1 -4.966649E-3 9.520356E-1 1.015152E-8 4.309970E-1 -6.372571E-3 9.520313E-1 1.030303E-8 4.310348E-1 -7.658393E-3 9.520271E-1 1.045455E-8 4.310594E-1 -8.721169E-3 9.520298E-1 1.060606E-8 4.310840E-1 -9.783945E-3 9.520358E-1 1.075758E-8 4.311089E-1 -1.009635E-2 9.520419E-1 1.090909E-8 4.311352E-1 -7.762690E-3 9.520452E-1 1.106061E-8 4.311621E-1 -4.876126E-3 9.520444E-1 1.121212E-8 4.311879E-1 -2.079943E-3 9.520435E-1 1.136364E-8 4.311873E-1 -8.126686E-4 9.520433E-1 1.151515E-8 4.311656E-1 -3.230180E-4 9.520449E-1 1.166667E-8 4.311439E-1 -4.078966E-5 9.520470E-1 1.181818E-8 4.311295E-1 2.414387E-4 9.520489E-1 1.196970E-8 4.311337E-1 5.236671E-4 9.520503E-1 1.212121E-8 4.311379E-1 5.750870E-4 9.520514E-1 1.227273E-8 4.311421E-1 5.688047E-4 9.520524E-1 1.242424E-8 4.311465E-1 5.625224E-4 9.520526E-1 1.257576E-8 4.311510E-1 5.564809E-4 9.520518E-1 1.272727E-8 4.311551E-1 5.506802E-4 9.520510E-1 1.287879E-8 4.311542E-1 5.448795E-4 9.520513E-1 1.303030E-8 4.311503E-1 5.457242E-4 9.520545E-1 1.318182E-8 4.311464E-1 5.731502E-4 9.520579E-1 1.333333E-8 4.311458E-1 6.005763E-4 9.520606E-1 1.348485E-8 4.311505E-1 6.280023E-4 9.520588E-1 1.363636E-8 4.311552E-1 6.782725E-4 9.520555E-1 1.378788E-8 4.311587E-1 7.310809E-4 9.520523E-1 1.393939E-8 4.311553E-1 7.838893E-4 9.520542E-1 1.409091E-8 4.311513E-1 9.023790E-4 9.520597E-1 1.424242E-8 4.311479E-1 1.064656E-3 9.520653E-1 1.439394E-8 4.311500E-1 1.226934E-3 9.520673E-1 1.454545E-8 4.311545E-1 1.452325E-3 9.520619E-1 1.469697E-8 4.311590E-1 1.824984E-3 9.520562E-1 1.484848E-8 4.311572E-1 2.197642E-3 9.520555E-1 1.500000E-8 4.311489E-1 2.570300E-3 9.520752E-1 | [Ramp] dV/dt_r 2.739E-1/1.121E-9 7.808E-3/7.662E-10 6.072E-1/5.667E-10 dV/dt_f 3.702E-1/1.018E-9 5.381E-2/2.117E-9 6.327E-1/3.315E-10 | |[End data_o | |====================================================================== | [Model] cntrl Model_type Input Vinh=.715 Vinl=.385 C_comp 3.5p 3.5p 3.5p | [Temperature Range] 25 85 -40 | [Voltage Range] 1.1 .9 1.3 | [GND Clamp] -1.100000E+0 -2.760127E-2 -2.886891E-2 -5.722579E-2 -1.000000E+0 -2.355380E-2 -2.384849E-2 -5.021616E-2 -9.000000E-1 -1.930509E-2 -1.886191E-2 -4.251275E-2 -8.000000E-1 -1.472134E-2 -1.395599E-2 -3.313172E-2 -7.000000E-1 -9.571007E-3 -9.225594E-3 -2.152854E-2 -6.000000E-1 -4.125925E-3 -4.866227E-3 -1.037344E-2 -5.000000E-1 -7.721970E-4 -1.146605E-3 -2.493899E-3 -4.000000E-1 -6.686041E-5 -7.054609E-5 -1.556423E-4 -3.000000E-1 -8.255395E-6 -8.593579E-6 -8.960509E-6 -2.000000E-1 -4.303797E-6 -4.001649E-6 -4.641420E-6 -1.000000E-1 -3.200472E-6 -2.805995E-6 -3.599086E-6 0.0 -2.200052E-6 -1.800207E-6 -2.600016E-6 1.000000E-1 -1.202483E-6 -8.039002E-7 -1.601358E-6 2.000000E-1 -2.049758E-7 1.920075E-7 -6.027025E-7 3.000000E-1 7.925295E-7 1.187900E-6 3.959530E-7 4.000000E-1 1.790035E-6 2.183793E-6 1.394608E-6 5.000000E-1 2.787540E-6 3.179687E-6 2.393264E-6 6.000000E-1 3.785046E-6 4.175583E-6 3.391919E-6 7.000000E-1 4.782552E-6 5.171482E-6 4.390575E-6 8.000000E-1 5.780058E-6 6.167383E-6 5.389230E-6 9.000000E-1 6.777565E-6 7.163286E-6 6.387886E-6 1.000000E+0 7.775072E-6 8.159193E-6 7.386541E-6 1.100000E+0 8.772579E-6 9.155102E-6 8.385196E-6 | [POWER Clamp] 0.0 8.772579E-6 7.163286E-6 1.038251E-5 -10.000000E-2 9.770086E-6 8.159193E-6 1.138116E-5 -2.000000E-1 1.076759E-5 9.155102E-6 1.237982E-5 -3.000000E-1 1.176510E-5 1.015102E-5 1.337847E-5 -4.000000E-1 1.276261E-5 1.114693E-5 1.437713E-5 -5.000000E-1 1.376012E-5 1.214285E-5 1.537578E-5 -6.000000E-1 1.475763E-5 1.313878E-5 1.637444E-5 -7.000000E-1 1.575514E-5 1.413471E-5 1.737310E-5 -8.000000E-1 1.675265E-5 1.513065E-5 1.837175E-5 -9.000000E-1 1.775016E-5 1.612659E-5 1.937041E-5 -1.000000E+0 1.874767E-5 1.712254E-5 2.036906E-5 -1.100000E+0 1.974519E-5 1.811849E-5 2.136772E-5 | |[End cntrl | |====================================================================== [End]