|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SU04 | TinyLogic(tm) HS Unbuffered Inverter | SC70 5-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7su04p5_450.ibs | [File Rev] 1.0 | [Date] 04/11/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] nc7su04p5 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 nc NC 32m 1.01n 0.13p 2 a data_i 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y data_o 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=2.73 Vinl=1.66 C_comp 2p NA 10p [Model Spec] Vinh 1.29 1.0 1.5 Vinl 0.7 0.3 0.9 | [Temperature Range] 25 85 -40 | [Voltage Range] 4.65 4.5 4.8 | [GND Clamp] -4.650000E+0 -2.768996E-1 -2.807349E-1 -2.732471E-1 -4.550000E+0 -2.694565E-1 -2.733017E-1 -2.657928E-1 -4.450000E+0 -2.620148E-1 -2.658702E-1 -2.583396E-1 -4.350000E+0 -2.545747E-1 -2.584405E-1 -2.508878E-1 -4.250000E+0 -2.471364E-1 -2.510129E-1 -2.434373E-1 -4.150000E+0 -2.396998E-1 -2.435873E-1 -2.359883E-1 -4.050000E+0 -2.322651E-1 -2.361639E-1 -2.285408E-1 -3.950000E+0 -2.248324E-1 -2.287428E-1 -2.210950E-1 -3.850000E+0 -2.174019E-1 -2.213242E-1 -2.136509E-1 -3.750000E+0 -2.099737E-1 -2.139083E-1 -2.062087E-1 -3.650000E+0 -2.025480E-1 -2.064952E-1 -1.987685E-1 -3.550000E+0 -1.951249E-1 -1.990852E-1 -1.913305E-1 -3.450000E+0 -1.877047E-1 -1.916785E-1 -1.838948E-1 -3.350000E+0 -1.802875E-1 -1.842752E-1 -1.764616E-1 -3.250000E+0 -1.728737E-1 -1.768758E-1 -1.690312E-1 -3.150000E+0 -1.654635E-1 -1.694805E-1 -1.616037E-1 -3.050000E+0 -1.580573E-1 -1.620897E-1 -1.541795E-1 -2.950000E+0 -1.506553E-1 -1.547038E-1 -1.467589E-1 -2.850000E+0 -1.432581E-1 -1.473233E-1 -1.393422E-1 -2.750000E+0 -1.358661E-1 -1.399487E-1 -1.319299E-1 -2.650000E+0 -1.284800E-1 -1.325805E-1 -1.245224E-1 -2.550000E+0 -1.211003E-1 -1.252197E-1 -1.171204E-1 -2.450000E+0 -1.137279E-1 -1.178670E-1 -1.097245E-1 -2.350000E+0 -1.063638E-1 -1.105233E-1 -1.023356E-1 -2.250000E+0 -9.900895E-2 -1.031901E-1 -9.495469E-2 -2.150000E+0 -9.166492E-2 -9.586859E-2 -8.758306E-2 -2.050000E+0 -8.433341E-2 -8.856073E-2 -8.022227E-2 -1.950000E+0 -7.701662E-2 -8.126873E-2 -7.287436E-2 -1.850000E+0 -6.971736E-2 -7.399545E-2 -6.554199E-2 -1.750000E+0 -6.243935E-2 -6.674456E-2 -5.822869E-2 -1.650000E+0 -5.518761E-2 -5.952096E-2 -5.093939E-2 -1.550000E+0 -4.796913E-2 -5.233126E-2 -4.368117E-2 -1.450000E+0 -4.079408E-2 -4.518480E-2 -3.646468E-2 -1.350000E+0 -3.367800E-2 -3.809527E-2 -2.930713E-2 -1.250000E+0 -2.664685E-2 -3.108387E-2 -2.223949E-2 -1.150000E+0 -1.974587E-2 -2.418657E-2 -1.532186E-2 -1.050000E+0 -1.306958E-2 -1.746715E-2 -8.704311E-3 -9.500000E-1 -6.855911E-3 -1.106170E-2 -2.911189E-3 -8.500000E-1 -1.905889E-3 -5.315866E-3 -1.397038E-4 -7.500000E-1 -1.086909E-4 -1.259819E-3 -1.296186E-6 -6.500000E-1 -2.706065E-6 -8.932835E-5 -7.097146E-8 -5.500000E-1 -1.187134E-7 -4.073373E-6 -5.908056E-8 -4.500000E-1 -5.691405E-8 -2.287359E-7 -5.700064E-8 -3.500000E-1 -5.353266E-8 -5.958857E-8 -5.500000E-8 -2.500000E-1 -5.150075E-8 -5.032953E-8 -5.299999E-8 -1.500000E-1 -4.950001E-8 -4.801430E-8 -5.099999E-8 -5.000000E-2 -4.749999E-8 -4.600062E-8 -4.899999E-8 5.000000E-2 -4.549999E-8 -4.400002E-8 -4.699999E-8 1.500000E-1 -4.349999E-8 -4.200000E-8 -4.499999E-8 2.500000E-1 -4.149999E-8 -4.000000E-8 -4.299999E-8 3.500000E-1 -3.949999E-8 -3.799999E-8 -4.100000E-8 4.500000E-1 -3.750000E-8 -3.599999E-8 -3.900000E-8 5.500000E-1 -3.550000E-8 -3.399999E-8 -3.700000E-8 6.500000E-1 -3.350000E-8 -3.200000E-8 -3.499999E-8 7.500000E-1 -3.150000E-8 -3.000000E-8 -3.300000E-8 8.500000E-1 -2.950000E-8 -2.800000E-8 -3.100000E-8 9.500000E-1 -2.750000E-8 -2.600000E-8 -2.900000E-8 1.050000E+0 -2.550000E-8 -2.400000E-8 -2.700000E-8 1.150000E+0 -2.350000E-8 -2.200000E-8 -2.500000E-8 1.250000E+0 -2.150000E-8 -2.000000E-8 -2.300000E-8 1.350000E+0 -1.950000E-8 -1.800000E-8 -2.100000E-8 1.450000E+0 -1.750000E-8 -1.600000E-8 -1.900000E-8 1.550000E+0 -1.550000E-8 -1.400000E-8 -1.700000E-8 1.650000E+0 -1.350000E-8 -1.200000E-8 -1.500000E-8 1.750000E+0 -1.150000E-8 -9.999999E-9 -1.300000E-8 1.850000E+0 -9.499999E-9 -7.999999E-9 -1.100000E-8 1.950000E+0 -7.499999E-9 -5.999999E-9 -8.999999E-9 2.050000E+0 -5.499999E-9 -4.000000E-9 -6.999999E-9 2.150000E+0 -3.500000E-9 -2.000000E-9 -4.999999E-9 2.250000E+0 -1.500000E-9 2.220446E-16 -3.000000E-9 2.350000E+0 5.000000E-10 2.000000E-9 -9.999996E-10 2.450000E+0 2.500000E-9 4.000000E-9 1.000000E-9 2.550000E+0 4.500000E-9 5.999999E-9 3.000000E-9 2.650000E+0 6.499999E-9 7.999999E-9 4.999999E-9 2.750000E+0 8.499999E-9 9.999999E-9 6.999999E-9 2.850000E+0 1.050000E-8 1.200000E-8 8.999999E-9 2.950000E+0 1.250000E-8 1.400000E-8 1.100000E-8 3.050000E+0 1.450000E-8 1.600000E-8 1.300000E-8 3.150000E+0 1.650000E-8 1.800000E-8 1.500000E-8 3.250000E+0 1.850000E-8 2.000000E-8 1.700000E-8 3.350000E+0 2.050000E-8 2.200000E-8 1.900000E-8 3.450000E+0 2.250000E-8 2.400000E-8 2.100000E-8 3.550000E+0 2.450000E-8 2.600000E-8 2.300000E-8 3.650000E+0 2.650000E-8 2.800000E-8 2.500000E-8 3.750000E+0 2.850000E-8 3.000000E-8 2.700000E-8 3.850000E+0 3.050000E-8 3.200000E-8 2.900000E-8 3.950000E+0 3.249999E-8 3.399999E-8 3.100000E-8 4.050000E+0 3.450000E-8 3.600000E-8 3.300000E-8 4.150000E+0 3.650000E-8 3.799999E-8 3.500000E-8 4.250000E+0 3.849999E-8 3.999999E-8 3.700000E-8 4.350000E+0 4.049999E-8 4.200000E-8 3.900000E-8 4.450000E+0 4.249999E-8 4.400002E-8 4.100000E-8 4.550000E+0 4.449999E-8 4.600062E-8 4.300000E-8 4.650000E+0 4.649999E-8 4.801430E-8 4.499999E-8 | [POWER Clamp] -5.000000E-2 4.749999E-8 4.600062E-8 4.899999E-8 -1.500000E-1 4.950001E-8 4.801430E-8 5.099999E-8 -2.500000E-1 5.150075E-8 5.032953E-8 5.299999E-8 -3.500000E-1 5.353266E-8 5.958857E-8 5.500000E-8 -4.500000E-1 5.691405E-8 2.287359E-7 5.700064E-8 -5.500000E-1 1.187134E-7 4.060768E-6 5.908056E-8 -6.500000E-1 2.706065E-6 8.932466E-5 7.097146E-8 -7.500000E-1 1.086037E-4 1.259051E-3 1.296186E-6 -8.500000E-1 1.904733E-3 5.315772E-3 1.397038E-4 -9.500000E-1 6.855910E-3 1.105556E-2 2.910208E-3 -1.050000E+0 1.306566E-2 1.746519E-2 8.694756E-3 -1.150000E+0 1.974457E-2 2.418579E-2 1.531955E-2 -1.250000E+0 2.664632E-2 3.108387E-2 2.223870E-2 -1.350000E+0 3.367800E-2 3.809527E-2 2.930713E-2 -1.450000E+0 4.079408E-2 4.518480E-2 3.646468E-2 -1.550000E+0 4.796913E-2 5.233126E-2 4.368117E-2 -1.650000E+0 5.518761E-2 5.952096E-2 5.093939E-2 -1.750000E+0 6.243935E-2 6.674456E-2 5.822869E-2 -1.850000E+0 6.971736E-2 7.399545E-2 6.554199E-2 -1.950000E+0 7.701662E-2 8.126873E-2 7.287436E-2 -2.050000E+0 8.433341E-2 8.856073E-2 8.022227E-2 -2.150000E+0 9.166492E-2 9.586859E-2 8.758306E-2 -2.250000E+0 9.900895E-2 1.031901E-1 9.495469E-2 -2.350000E+0 1.063638E-1 1.105233E-1 1.023356E-1 -2.450000E+0 1.137279E-1 1.178670E-1 1.097245E-1 -2.550000E+0 1.211003E-1 1.252197E-1 1.171204E-1 -2.650000E+0 1.284800E-1 1.325805E-1 1.245224E-1 -2.750000E+0 1.358661E-1 1.399487E-1 1.319299E-1 -2.850000E+0 1.432581E-1 1.473233E-1 1.393422E-1 -2.950000E+0 1.506553E-1 1.547038E-1 1.467589E-1 -3.050000E+0 1.580573E-1 1.620897E-1 1.541795E-1 -3.150000E+0 1.654635E-1 1.694805E-1 1.616037E-1 -3.250000E+0 1.728737E-1 1.768758E-1 1.690312E-1 -3.350000E+0 1.802875E-1 1.842752E-1 1.764616E-1 -3.450000E+0 1.877047E-1 1.916785E-1 1.838948E-1 -3.550000E+0 1.951249E-1 1.990852E-1 1.913305E-1 -3.650000E+0 2.025480E-1 2.064952E-1 1.987685E-1 -3.750000E+0 2.099737E-1 2.139083E-1 2.062087E-1 -3.850000E+0 2.174019E-1 2.213242E-1 2.136509E-1 -3.950000E+0 2.248324E-1 2.287428E-1 2.210950E-1 -4.050000E+0 2.322651E-1 2.361639E-1 2.285408E-1 -4.150000E+0 2.396998E-1 2.435873E-1 2.359883E-1 -4.250000E+0 2.471364E-1 2.510129E-1 2.434373E-1 -4.350000E+0 2.545747E-1 2.584405E-1 2.508878E-1 -4.450000E+0 2.620148E-1 2.658702E-1 2.583396E-1 -4.550000E+0 2.694565E-1 2.733017E-1 2.657928E-1 -4.650000E+0 2.768996E-1 2.807349E-1 2.732471E-1 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting Vref=0 Vmeas=2.325 Cref=50p C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 4.65 4.5 4.8 | [Pullup] -4.650000E+0 3.321887E+0 2.943401E+0 3.967383E+0 -4.550000E+0 3.233661E+0 2.872284E+0 3.850531E+0 -4.350000E+0 3.057261E+0 2.730090E+0 3.616895E+0 -4.250000E+0 2.969089E+0 2.659015E+0 3.500114E+0 -4.050000E+0 2.792807E+0 2.516914E+0 3.266636E+0 -3.950000E+0 2.704699E+0 2.445889E+0 3.149943E+0 -3.850000E+0 2.616616E+0 2.374883E+0 3.033283E+0 -3.650000E+0 2.440530E+0 2.232932E+0 2.800074E+0 -3.550000E+0 2.352531E+0 2.161989E+0 2.683531E+0 -3.350000E+0 2.176632E+0 2.020177E+0 2.450589E+0 -3.250000E+0 2.088737E+0 1.949311E+0 2.334199E+0 -3.050000E+0 1.913073E+0 1.807670E+0 2.101609E+0 -2.950000E+0 1.825312E+0 1.736899E+0 1.985424E+0 -2.850000E+0 1.737604E+0 1.666164E+0 1.869324E+0 -2.650000E+0 1.562370E+0 1.524820E+0 1.637426E+0 -2.550000E+0 1.474857E+0 1.454217E+0 1.521658E+0 -2.350000E+0 1.300087E+0 1.313175E+0 1.290586E+0 -2.250000E+0 1.212852E+0 1.242747E+0 1.175341E+0 -2.150000E+0 1.125736E+0 1.172391E+0 1.060344E+0 -1.950000E+0 9.519423E-1 1.031931E+0 8.313560E-1 -1.850000E+0 8.653190E-1 9.618511E-1 7.175673E-1 -1.650000E+0 6.928216E-1 8.220708E-1 4.923863E-1 -1.550000E+0 6.070743E-1 7.524155E-1 3.818655E-1 -1.350000E+0 4.371323E-1 6.137428E-1 1.725904E-1 -1.250000E+0 3.533525E-1 5.448309E-1 9.116945E-2 -1.150000E+0 2.708983E-1 4.763124E-1 6.340630E-2 -9.500000E-1 1.147804E-1 3.411259E-1 4.301484E-2 -8.500000E-1 4.984881E-2 2.752414E-1 3.631370E-2 -6.500000E-1 1.178567E-2 1.530712E-1 2.811554E-2 -5.500000E-1 9.918615E-3 9.779820E-2 2.398496E-2 -4.500000E-1 8.120663E-3 4.819063E-2 1.978514E-2 -2.500000E-1 4.514039E-3 2.272832E-3 1.117295E-2 -1.500000E-1 2.707441E-3 9.638190E-4 6.758605E-3 5.000000E-2 -8.915795E-4 -3.046579E-4 -2.250810E-3 1.500000E-1 -2.619924E-3 -8.978796E-4 -6.580211E-3 2.500000E-1 -4.276026E-3 -1.468289E-3 -1.068646E-2 4.500000E-1 -7.377188E-3 -2.541749E-3 -1.826108E-2 5.500000E-1 -8.825016E-3 -3.045328E-3 -2.174455E-2 7.500000E-1 -1.152187E-2 -3.987481E-3 -2.813946E-2 8.500000E-1 -1.277348E-2 -4.426561E-3 -3.106440E-2 1.050000E+0 -1.508937E-2 -5.241972E-3 -3.640103E-2 1.150000E+0 -1.615606E-2 -5.618788E-3 -3.882474E-2 1.250000E+0 -1.716350E-2 -5.975330E-3 -4.109298E-2 1.450000E+0 -1.900517E-2 -6.628526E-3 -4.518463E-2 1.550000E+0 -1.984162E-2 -6.925640E-3 -4.701827E-2 1.750000E+0 -2.135114E-2 -7.462024E-3 -5.028532E-2 1.850000E+0 -2.202627E-2 -7.701735E-3 -5.172781E-2 1.950000E+0 -2.264967E-2 -7.922746E-3 -5.304870E-2 2.150000E+0 -2.374517E-2 -8.309520E-3 -5.534195E-2 2.250000E+0 -2.421916E-2 -8.475698E-3 -5.632204E-2 2.450000E+0 -2.502424E-2 -8.754656E-3 -5.796735E-2 2.550000E+0 -2.535709E-2 -8.867836E-3 -5.863943E-2 2.750000E+0 -2.588771E-2 -9.042574E-3 -5.969858E-2 2.850000E+0 -2.608713E-2 -9.104514E-3 -6.011285E-2 2.950000E+0 -2.624371E-2 -9.149753E-3 -6.052527E-2 3.150000E+0 -2.646011E-2 -9.192500E-3 -6.135879E-2 3.250000E+0 -2.659452E-2 -9.207344E-3 -6.177997E-2 3.450000E+0 -2.686620E-2 -9.237143E-3 -6.263131E-2 3.550000E+0 -2.700349E-2 -9.252098E-3 -6.306155E-2 3.650000E+0 -2.714175E-2 -9.267091E-3 -6.349488E-2 3.850000E+0 -2.742124E-2 -9.297188E-3 -6.437098E-2 3.950000E+0 -2.756250E-2 -9.312294E-3 -6.481382E-2 4.150000E+0 -2.784808E-2 -9.342618E-3 -6.570927E-2 4.250000E+0 -2.799243E-2 -9.357838E-3 -6.616195E-2 4.450000E+0 -2.828429E-2 -9.388392E-3 -6.707745E-2 4.550000E+0 -2.843183E-2 -9.396054E-3 -6.754033E-2 4.650000E+0 -2.858046E-2 -9.413896E-3 -6.800670E-2 4.800000E+0 -2.880547E-2 -1.101890E-2 -6.871288E-2 4.900000E+0 -2.895686E-2 -2.793937E-2 -6.918813E-2 5.100000E+0 -2.926329E-2 -1.282715E-1 -7.014958E-2 5.200000E+0 -2.942215E-2 -1.899454E-1 -7.063586E-2 5.300000E+0 -2.967863E-2 -2.562973E-1 -7.112604E-2 5.500000E+0 -6.883681E-2 -3.988867E-1 -7.222191E-2 5.600000E+0 -1.574649E-1 -4.722648E-1 -7.302291E-2 5.800000E+0 -3.797519E-1 -6.209558E-1 -8.062192E-2 5.900000E+0 -4.979242E-1 -6.959405E-1 -8.814493E-2 6.000000E+0 -6.181456E-1 -7.712265E-1 -1.023864E-1 6.200000E+0 -8.622262E-1 -9.224860E-1 -3.002814E-1 6.300000E+0 -9.854344E-1 -9.983848E-1 -4.325252E-1 6.500000E+0 -1.233347E+0 -1.150594E+0 -7.086344E-1 6.600000E+0 -1.357860E+0 -1.226868E+0 -8.493576E-1 6.800000E+0 -1.607696E+0 -1.379691E+0 -1.133512E+0 6.900000E+0 -1.732939E+0 -1.456220E+0 -1.276490E+0 7.000000E+0 -1.858358E+0 -1.532816E+0 -1.419890E+0 7.200000E+0 -2.109638E+0 -1.686185E+0 -1.707649E+0 7.300000E+0 -2.235466E+0 -1.762948E+0 -1.851902E+0 7.500000E+0 -2.487432E+0 -1.916608E+0 -2.140975E+0 7.600000E+0 -2.613550E+0 -1.993498E+0 -2.285745E+0 7.700000E+0 -2.739747E+0 -2.070424E+0 -2.430647E+0 7.900000E+0 -2.992352E+0 -2.224375E+0 -2.720786E+0 8.000000E+0 -3.118748E+0 -2.301395E+0 -2.866001E+0 8.200000E+0 -3.371704E+0 -2.455514E+0 -3.156677E+0 8.300000E+0 -3.498256E+0 -2.532611E+0 -3.302124E+0 8.500000E+0 -3.751493E+0 -2.686870E+0 -3.593209E+0 8.600000E+0 -3.878172E+0 -2.764030E+0 -3.738837E+0 8.700000E+0 -4.004888E+0 -2.841208E+0 -3.884518E+0 8.900000E+0 -4.258422E+0 -2.995619E+0 -4.176022E+0 9.000000E+0 -4.385237E+0 -3.072848E+0 -4.321840E+0 9.200000E+0 -4.638954E+0 -3.227353E+0 -4.613595E+0 9.300000E+0 -4.765853E+0 -3.304626E+0 -4.759529E+0 | [Pulldown] -4.650000E+0 -4.729037E+0 -3.178603E+0 -4.883350E+0 -4.550000E+0 -4.602358E+0 -3.101369E+0 -4.738071E+0 -4.350000E+0 -4.349075E+0 -2.946945E+0 -4.447599E+0 -4.250000E+0 -4.222474E+0 -2.869758E+0 -4.302410E+0 -4.050000E+0 -3.969364E+0 -2.715437E+0 -4.012138E+0 -3.950000E+0 -3.842858E+0 -2.638305E+0 -3.867059E+0 -3.850000E+0 -3.716387E+0 -2.561193E+0 -3.722023E+0 -3.650000E+0 -3.463563E+0 -2.407037E+0 -3.432092E+0 -3.550000E+0 -3.337216E+0 -2.329995E+0 -3.287205E+0 -3.350000E+0 -3.084665E+0 -2.175992E+0 -2.997614E+0 -3.250000E+0 -2.958471E+0 -2.099034E+0 -2.852921E+0 -3.050000E+0 -2.706267E+0 -1.945219E+0 -2.563779E+0 -2.950000E+0 -2.580269E+0 -1.868366E+0 -2.419348E+0 -2.850000E+0 -2.454349E+0 -1.791554E+0 -2.275027E+0 -2.650000E+0 -2.202779E+0 -1.638068E+0 -1.986773E+0 -2.550000E+0 -2.077150E+0 -1.561402E+0 -1.842880E+0 -2.350000E+0 -1.826268E+0 -1.408249E+0 -1.555696E+0 -2.250000E+0 -1.701050E+0 -1.331777E+0 -1.412483E+0 -2.150000E+0 -1.576011E+0 -1.255384E+0 -1.269597E+0 -1.950000E+0 -1.326592E+0 -1.102880E+0 -9.851565E-1 -1.850000E+0 -1.202296E+0 -1.026795E+0 -8.438820E-1 -1.650000E+0 -9.548447E-1 -8.750500E-1 -5.646230E-1 -1.550000E+0 -8.318906E-1 -7.994403E-1 -4.279244E-1 -1.350000E+0 -5.884124E-1 -6.489371E-1 -1.729329E-1 -1.250000E+0 -4.685852E-1 -5.741631E-1 -8.754437E-2 -1.150000E+0 -3.509422E-1 -4.998337E-1 -6.801917E-2 -9.500000E-1 -1.311344E-1 -3.532585E-1 -4.906297E-2 -8.500000E-1 -4.716144E-2 -2.818591E-1 -4.276949E-2 -6.500000E-1 -1.384288E-2 -1.495575E-1 -3.487161E-2 -5.500000E-1 -1.186401E-2 -9.038140E-2 -3.058071E-2 -4.500000E-1 -9.855058E-3 -3.920341E-2 -2.597102E-2 -2.500000E-1 -5.642963E-3 -2.342970E-3 -1.562544E-2 -1.500000E-1 -3.436621E-3 -1.242553E-3 -9.784542E-3 0.0 -1.395000E-7 -1.228029E-6 -1.439943E-7 1.000000E-1 2.244320E-3 7.944460E-4 6.500492E-3 2.000000E-1 4.304648E-3 1.541459E-3 1.213060E-2 4.000000E-1 7.927819E-3 2.897920E-3 2.125531E-2 5.000000E-1 9.514965E-3 3.511292E-3 2.494124E-2 7.000000E-1 1.229305E-2 4.617349E-3 3.092978E-2 8.000000E-1 1.350229E-2 5.113360E-3 3.334671E-2 1.000000E+0 1.560107E-2 5.999021E-3 3.724985E-2 1.100000E+0 1.650459E-2 6.391505E-3 3.880652E-2 1.200000E+0 1.731920E-2 6.752193E-3 3.949873E-2 1.400000E+0 1.870375E-2 7.383096E-3 3.964520E-2 1.500000E+0 1.928364E-2 7.655615E-3 3.971824E-2 1.700000E+0 2.024066E-2 8.120134E-3 3.986392E-2 1.800000E+0 2.062561E-2 8.314119E-3 3.993659E-2 1.900000E+0 2.095292E-2 8.483832E-3 4.000913E-2 2.100000E+0 2.117928E-2 8.753916E-3 4.015389E-2 2.200000E+0 2.121816E-2 8.855924E-3 4.022611E-2 2.400000E+0 2.129583E-2 8.997687E-3 4.037025E-2 2.500000E+0 2.133462E-2 9.010994E-3 4.044217E-2 2.700000E+0 2.141215E-2 9.026315E-3 4.058574E-2 2.800000E+0 2.145088E-2 9.033978E-3 4.065740E-2 2.900000E+0 2.148959E-2 9.041644E-3 4.072897E-2 3.100000E+0 2.156694E-2 9.056982E-3 4.087187E-2 3.200000E+0 2.160559E-2 9.064655E-3 4.094321E-2 3.400000E+0 2.168284E-2 9.080007E-3 4.108566E-2 3.500000E+0 2.172143E-2 9.087686E-3 4.115677E-2 3.600000E+0 2.176001E-2 9.095368E-3 4.122782E-2 3.800000E+0 2.183713E-2 9.110738E-3 4.136973E-2 3.900000E+0 2.187567E-2 9.118426E-3 4.144058E-2 4.100000E+0 2.195270E-2 9.133809E-3 4.158212E-2 4.200000E+0 2.199120E-2 9.141505E-3 4.165280E-2 4.400000E+0 2.206816E-2 9.156902E-3 4.179400E-2 4.500000E+0 2.210662E-2 9.164603E-3 4.186452E-2 4.600000E+0 2.214508E-2 9.178240E-3 4.193499E-2 4.800000E+0 2.222196E-2 1.259024E-2 4.207578E-2 4.900000E+0 2.226038E-2 3.594728E-2 4.214611E-2 5.100000E+0 2.233727E-2 1.338471E-1 4.228663E-2 5.200000E+0 2.237857E-2 1.909494E-1 4.235682E-2 5.300000E+0 2.255527E-2 2.521594E-1 4.242698E-2 5.500000E+0 6.720089E-2 3.837016E-1 4.257686E-2 5.600000E+0 1.347091E-1 4.513627E-1 4.281204E-2 5.800000E+0 2.922911E-1 5.884065E-1 4.935535E-2 5.900000E+0 3.750460E-1 6.574963E-1 5.655935E-2 6.000000E+0 4.590346E-1 7.268546E-1 7.912561E-2 6.200000E+0 6.292603E-1 8.661845E-1 2.590610E-1 6.300000E+0 7.151133E-1 9.360899E-1 3.666741E-1 6.500000E+0 8.877837E-1 1.076269E+0 5.892407E-1 6.600000E+0 9.744809E-1 1.146512E+0 7.023560E-1 6.800000E+0 1.148406E+0 1.287243E+0 9.305239E-1 6.900000E+0 1.235583E+0 1.357714E+0 1.045263E+0 7.000000E+0 1.322875E+0 1.428246E+0 1.160313E+0 7.200000E+0 1.497754E+0 1.569469E+0 1.391123E+0 7.300000E+0 1.585318E+0 1.640151E+0 1.506805E+0 7.500000E+0 1.760651E+0 1.781637E+0 1.738592E+0 7.600000E+0 1.848407E+0 1.852434E+0 1.854659E+0 7.700000E+0 1.936216E+0 1.923264E+0 1.970823E+0 7.900000E+0 2.111972E+0 2.065014E+0 2.203399E+0 8.000000E+0 2.199912E+0 2.135929E+0 2.319793E+0 8.200000E+0 2.375900E+0 2.277831E+0 2.552761E+0 8.300000E+0 2.463943E+0 2.348815E+0 2.669324E+0 8.500000E+0 2.640116E+0 2.490844E+0 2.902585E+0 8.600000E+0 2.728242E+0 2.561886E+0 3.019276E+0 8.700000E+0 2.816391E+0 2.632945E+0 3.136003E+0 8.900000E+0 2.992758E+0 2.775111E+0 3.369556E+0 9.000000E+0 3.080972E+0 2.846217E+0 3.486377E+0 9.200000E+0 3.257455E+0 2.988468E+0 3.720099E+0 9.300000E+0 3.345723E+0 3.059614E+0 3.836997E+0 | [Ramp] dV/dt_r 8.045E-1/2.126E-9 2.856E-1/2.221E-9 1.638E+0/1.970E-9 dV/dt_f 6.584E-1/2.203E-9 2.636E-1/2.283E-9 1.281E+0/1.981E-9 | [Falling Waveform] R_fixture=50 V_fixture=4.65 V_fixture_min=4.5 V_fixture_max=4.8 0.0 4.649996E+0 4.499977E+0 4.799998E+0 3.030303E-10 4.656038E+0 4.507865E+0 4.803830E+0 6.060606E-10 4.659979E+0 4.513944E+0 4.805774E+0 9.090909E-10 4.659881E+0 4.514780E+0 4.804806E+0 1.212121E-9 4.655562E+0 4.513705E+0 4.796112E+0 1.515152E-9 4.647267E+0 4.510830E+0 4.780253E+0 1.818182E-9 4.628701E+0 4.503244E+0 4.749331E+0 2.121212E-9 4.605855E+0 4.493490E+0 4.712363E+0 2.424242E-9 4.574680E+0 4.479245E+0 4.663935E+0 2.727273E-9 4.536848E+0 4.462253E+0 4.604397E+0 3.030303E-9 4.493656E+0 4.443059E+0 4.535658E+0 3.333333E-9 4.439805E+0 4.419646E+0 4.444867E+0 3.636364E-9 4.379873E+0 4.394277E+0 4.336980E+0 3.939394E-9 4.308371E+0 4.365460E+0 4.193823E+0 4.242424E-9 4.219637E+0 4.333188E+0 3.998848E+0 4.545455E-9 4.119969E+0 4.298135E+0 3.773422E+0 4.848485E-9 4.008827E+0 4.254230E+0 3.540554E+0 5.151515E-9 3.902034E+0 4.208928E+0 3.330152E+0 5.454545E-9 3.806329E+0 4.162747E+0 3.165935E+0 5.757576E-9 3.715721E+0 4.120072E+0 3.015416E+0 6.060606E-9 3.629145E+0 4.078821E+0 2.875124E+0 6.363636E-9 3.583399E+0 4.054131E+0 2.803176E+0 6.666667E-9 3.563266E+0 4.043194E+0 2.770775E+0 6.969697E-9 3.563130E+0 4.043467E+0 2.769311E+0 7.272727E-9 3.562958E+0 4.043590E+0 2.768645E+0 7.575758E-9 3.562787E+0 4.043634E+0 2.768310E+0 7.878788E-9 3.562707E+0 4.043521E+0 2.768257E+0 8.181818E-9 3.562689E+0 4.043486E+0 2.768250E+0 8.484848E-9 3.562746E+0 4.043562E+0 2.768283E+0 8.787879E-9 3.562730E+0 4.043544E+0 2.768267E+0 9.090909E-9 3.562704E+0 4.043511E+0 2.768249E+0 9.393939E-9 3.562734E+0 4.043535E+0 2.768284E+0 9.696970E-9 3.562735E+0 4.043537E+0 2.768283E+0 10.000000E-9 3.562705E+0 4.043514E+0 2.768243E+0 1.030303E-8 3.562723E+0 4.043528E+0 2.768266E+0 1.060606E-8 3.562741E+0 4.043541E+0 2.768289E+0 1.090909E-8 3.562716E+0 4.043522E+0 2.768255E+0 1.121212E-8 3.562717E+0 4.043523E+0 2.768256E+0 1.151515E-8 3.562738E+0 4.043540E+0 2.768285E+0 1.181818E-8 3.562724E+0 4.043528E+0 2.768265E+0 1.212121E-8 3.562712E+0 4.043519E+0 2.768249E+0 1.242424E-8 3.562731E+0 4.043533E+0 2.768275E+0 1.272727E-8 3.562729E+0 4.043532E+0 2.768273E+0 1.303030E-8 3.562713E+0 4.043521E+0 2.768253E+0 1.333333E-8 3.562724E+0 4.043529E+0 2.768267E+0 1.363636E-8 3.562731E+0 4.043534E+0 2.768275E+0 1.393939E-8 3.562719E+0 4.043524E+0 2.768258E+0 1.424242E-8 3.562721E+0 4.043526E+0 2.768262E+0 1.454545E-8 3.562731E+0 4.043535E+0 2.768275E+0 1.484848E-8 3.562723E+0 4.043527E+0 2.768264E+0 1.515152E-8 3.562719E+0 4.043524E+0 2.768259E+0 1.545455E-8 3.562728E+0 4.043533E+0 2.768271E+0 1.575758E-8 3.562725E+0 4.043530E+0 2.768267E+0 1.606061E-8 3.562718E+0 4.043523E+0 2.768258E+0 1.636364E-8 3.562725E+0 4.043530E+0 2.768267E+0 1.666667E-8 3.562727E+0 4.043532E+0 2.768270E+0 1.696970E-8 3.562720E+0 4.043524E+0 2.768260E+0 1.727273E-8 3.562723E+0 4.043528E+0 2.768264E+0 1.757576E-8 3.562728E+0 4.043533E+0 2.768271E+0 1.787879E-8 3.562722E+0 4.043527E+0 2.768263E+0 1.818182E-8 3.562721E+0 4.043526E+0 2.768262E+0 1.848485E-8 3.562727E+0 4.043532E+0 2.768270E+0 1.878788E-8 3.562724E+0 4.043529E+0 2.768266E+0 1.909091E-8 3.562720E+0 4.043524E+0 2.768261E+0 1.939394E-8 3.562725E+0 4.043530E+0 2.768267E+0 1.969697E-8 3.562726E+0 4.043531E+0 2.768267E+0 2.000000E-8 3.562721E+0 4.043525E+0 2.768261E+0 2.030303E-8 3.562724E+0 4.043528E+0 2.768265E+0 2.060606E-8 3.562727E+0 4.043532E+0 2.768269E+0 2.090909E-8 3.562722E+0 4.043526E+0 2.768263E+0 2.121212E-8 3.562722E+0 4.043527E+0 2.768264E+0 2.151515E-8 3.562727E+0 4.043532E+0 2.768268E+0 2.181818E-8 3.562724E+0 4.043528E+0 2.768265E+0 2.212121E-8 3.562721E+0 4.043525E+0 2.768262E+0 2.242424E-8 3.562726E+0 4.043531E+0 2.768267E+0 2.272727E-8 3.562725E+0 4.043530E+0 2.768266E+0 2.303030E-8 3.562721E+0 4.043525E+0 2.768262E+0 2.333333E-8 3.562724E+0 4.043529E+0 2.768266E+0 2.363636E-8 3.562726E+0 4.043531E+0 2.768267E+0 2.393939E-8 3.562722E+0 4.043526E+0 2.768263E+0 2.424242E-8 3.562723E+0 4.043527E+0 2.768264E+0 2.454545E-8 3.562726E+0 4.043532E+0 2.768268E+0 2.484848E-8 3.562723E+0 4.043528E+0 2.768265E+0 2.515152E-8 3.562722E+0 4.043526E+0 2.768263E+0 2.545455E-8 3.562726E+0 4.043531E+0 2.768267E+0 2.575758E-8 3.562724E+0 4.043529E+0 2.768266E+0 2.606061E-8 3.562722E+0 4.043525E+0 2.768263E+0 2.636364E-8 3.562725E+0 4.043529E+0 2.768266E+0 2.666667E-8 3.562725E+0 4.043531E+0 2.768267E+0 2.696970E-8 3.562722E+0 4.043526E+0 2.768263E+0 2.727273E-8 3.562724E+0 4.043528E+0 2.768265E+0 2.757576E-8 3.562726E+0 4.043532E+0 2.768267E+0 2.787879E-8 3.562723E+0 4.043527E+0 2.768264E+0 2.818182E-8 3.562723E+0 4.043527E+0 2.768264E+0 2.848485E-8 3.562726E+0 4.043531E+0 2.768267E+0 2.878788E-8 3.562724E+0 4.043529E+0 2.768265E+0 2.909091E-8 3.562722E+0 4.043525E+0 2.768263E+0 2.939394E-8 3.562725E+0 4.043530E+0 2.768266E+0 2.969697E-8 3.562725E+0 4.043530E+0 2.768266E+0 3.000000E-8 3.562721E+0 4.043524E+0 2.768262E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.334176E+0 4.662487E-1 2.726124E+0 3.030303E-10 1.299045E+0 4.534185E-1 2.684662E+0 6.060606E-10 1.229037E+0 4.258813E-1 2.600294E+0 9.090909E-10 1.122337E+0 3.837480E-1 2.458665E+0 1.212121E-9 1.011051E+0 3.417847E-1 2.283427E+0 1.515152E-9 8.955052E-1 2.999822E-1 2.077546E+0 1.818182E-9 7.708479E-1 2.586166E-1 1.823890E+0 2.121212E-9 6.450882E-1 2.183690E-1 1.556470E+0 2.424242E-9 5.207133E-1 1.815223E-1 1.270320E+0 2.727273E-9 4.113481E-1 1.484845E-1 9.896295E-1 3.030303E-9 3.139071E-1 1.184389E-1 7.168467E-1 3.333333E-9 2.377806E-1 9.323832E-2 5.114563E-1 3.636364E-9 1.706030E-1 7.045599E-2 3.393383E-1 3.939394E-9 1.185114E-1 5.206642E-2 2.274077E-1 4.242424E-9 7.805271E-2 3.725287E-2 1.447355E-1 4.545455E-9 4.544544E-2 2.492317E-2 8.129750E-2 4.848485E-9 2.580549E-2 1.736227E-2 4.476161E-2 5.151515E-9 1.228027E-2 1.219962E-2 1.843151E-2 5.454545E-9 8.118731E-3 1.077736E-2 6.604654E-3 5.757576E-9 6.659464E-3 1.013946E-2 3.245667E-3 6.060606E-9 5.235762E-3 8.418174E-3 2.771442E-3 6.363636E-9 1.431306E-3 2.827524E-3 6.094106E-4 6.666667E-9 -1.849786E-4 -2.899648E-5 -1.240324E-4 6.969697E-9 2.893613E-5 -4.173950E-6 1.671954E-5 7.272727E-9 2.431001E-5 3.028727E-5 1.729918E-5 7.575758E-9 -4.216560E-5 5.999122E-5 -2.278492E-5 7.878788E-9 4.545598E-6 3.470248E-5 3.093055E-6 8.181818E-9 1.854396E-5 2.828581E-5 1.018069E-5 8.484848E-9 -1.698931E-5 4.980280E-5 -1.124170E-5 8.787879E-9 7.965983E-7 3.837935E-5 -1.569526E-6 9.090909E-9 2.377919E-5 2.379256E-5 1.120242E-5 9.393939E-9 -5.601961E-6 4.181842E-5 -6.177943E-6 9.696970E-9 -7.302042E-6 4.319169E-5 -6.839871E-6 10.000000E-9 2.139003E-5 2.626020E-5 1.082592E-5 1.030303E-8 -9.361607E-7 3.638274E-5 -7.818211E-7 1.060606E-8 -2.129163E-5 4.637482E-5 -1.178834E-5 1.090909E-8 1.144765E-5 3.224092E-5 5.337236E-6 1.121212E-8 1.037588E-5 3.259759E-5 4.276512E-6 1.151515E-8 -1.859449E-5 4.492825E-5 -1.175388E-5 1.181818E-8 2.153173E-6 3.653091E-5 1.755044E-7 1.212121E-8 1.766834E-5 2.983297E-5 9.039638E-6 1.242424E-8 -1.098615E-5 3.998046E-5 -7.335104E-6 1.272727E-8 -6.311204E-6 3.913959E-5 -4.688963E-6 1.303030E-8 1.919350E-5 3.134264E-5 9.848058E-6 1.333333E-8 -2.299073E-6 3.755869E-5 -2.377803E-6 1.363636E-8 -1.442208E-5 4.121377E-5 -9.282808E-6 1.393939E-8 1.319947E-5 3.360219E-5 6.408099E-6 1.424242E-8 5.950746E-6 3.532816E-5 2.307400E-6 1.454545E-8 -1.727147E-5 4.139219E-5 -1.086358E-5 1.484848E-8 4.819562E-6 3.599789E-5 1.638858E-6 1.515152E-8 1.382341E-5 3.366921E-5 6.745103E-6 1.545455E-8 -1.284700E-5 3.987763E-5 -8.323741E-6 1.575758E-8 -3.179876E-6 3.784291E-5 -2.881539E-6 1.606061E-8 1.794995E-5 3.314779E-5 9.036727E-6 1.636364E-8 -4.734885E-6 3.789028E-5 -3.727784E-6 1.666667E-8 -1.084112E-5 3.927189E-5 -7.175794E-6 1.696970E-8 1.498365E-5 3.411126E-5 7.327671E-6 1.727273E-8 3.036892E-6 3.632526E-5 6.408474E-7 1.757576E-8 -1.616810E-5 4.001262E-5 -1.012567E-5 1.787879E-8 7.112204E-6 3.578069E-5 2.890860E-6 1.818182E-8 1.050723E-5 3.507778E-5 4.803104E-6 1.848485E-8 -1.456918E-5 3.945127E-5 -9.187257E-6 1.878788E-8 -4.557664E-7 3.712808E-5 -1.338500E-6 1.909091E-8 1.697004E-5 3.418849E-5 8.365863E-6 1.939394E-8 -6.915115E-6 3.802751E-5 -4.896773E-6 1.969697E-8 -7.756046E-6 3.823298E-5 -5.379751E-6 2.000000E-8 1.666067E-5 3.445084E-5 8.145524E-6 2.030303E-8 4.695627E-7 3.684926E-5 -3.879611E-7 2.060606E-8 -1.482179E-5 3.915700E-5 -8.600744E-6 2.090909E-8 9.200975E-6 3.568492E-5 3.802091E-6 2.121212E-8 7.617797E-6 3.585616E-5 2.996268E-6 2.151515E-8 -1.503347E-5 3.903017E-5 -8.679359E-6 2.181818E-8 1.979344E-6 3.673185E-5 3.967459E-8 2.212121E-8 1.456015E-5 3.500139E-5 6.507146E-6 2.242424E-8 -8.935381E-6 3.810630E-5 -5.486380E-6 2.272727E-8 -5.034588E-6 3.763746E-5 -3.532402E-6 2.303030E-8 1.597522E-5 3.492921E-5 7.137977E-6 2.333333E-8 -1.858795E-6 3.716121E-5 -1.863948E-6 2.363636E-8 -1.186902E-5 3.843730E-5 -6.938326E-6 2.393939E-8 1.117015E-5 3.560824E-5 4.637785E-6 2.424242E-8 5.036771E-6 3.632397E-5 1.593400E-6 2.454545E-8 -1.443957E-5 3.866943E-5 -8.147109E-6 2.484848E-8 4.221420E-6 3.647442E-5 1.125689E-6 2.515152E-8 1.177739E-5 3.556759E-5 4.901954E-6 2.545455E-8 -1.087082E-5 3.818937E-5 -6.300899E-6 2.575758E-8 -2.570892E-6 3.725831E-5 -2.236430E-6 2.606061E-8 1.546537E-5 3.520125E-5 6.642861E-6 2.636364E-8 -4.034061E-6 3.738428E-5 -2.897261E-6 2.666667E-8 -9.230921E-6 3.798041E-5 -5.463485E-6 2.696970E-8 1.308671E-5 3.551436E-5 5.400844E-6 2.727273E-8 2.669191E-6 3.664196E-5 3.708091E-7 2.757576E-8 -1.400723E-5 3.846428E-5 -7.712446E-6 2.787879E-8 6.347315E-6 3.627220E-5 2.089334E-6 2.818182E-8 9.261313E-6 3.594685E-5 3.516947E-6 2.848485E-8 -1.278144E-5 3.829588E-5 -7.045048E-6 2.878788E-8 -2.797525E-7 3.698217E-5 -1.099300E-6 2.909091E-8 1.510544E-5 3.535597E-5 6.241062E-6 2.939394E-8 -6.125285E-6 3.757456E-5 -3.823401E-6 2.969697E-8 -5.705659E-6 3.748375E-5 -3.676701E-6 3.000000E-8 1.840198E-5 3.486735E-5 7.644780E-6 | [Rising Waveform] R_fixture=50 V_fixture=4.65 V_fixture_min=4.5 V_fixture_max=4.8 0.0 3.562718E+0 4.043527E+0 2.768266E+0 3.030303E-10 3.593460E+0 4.055576E+0 2.815010E+0 6.060606E-10 3.653231E+0 4.081696E+0 2.927922E+0 9.090909E-10 3.739497E+0 4.121084E+0 3.057360E+0 1.212121E-9 3.826286E+0 4.159090E+0 3.198861E+0 1.515152E-9 3.913751E+0 4.195823E+0 3.367265E+0 1.818182E-9 4.008661E+0 4.230170E+0 3.551725E+0 2.121212E-9 4.104177E+0 4.263693E+0 3.775398E+0 2.424242E-9 4.197603E+0 4.295836E+0 3.986983E+0 2.727273E-9 4.280183E+0 4.326938E+0 4.186456E+0 3.030303E-9 4.354327E+0 4.357064E+0 4.326968E+0 3.333333E-9 4.416055E+0 4.383227E+0 4.447062E+0 3.636364E-9 4.472034E+0 4.407439E+0 4.535666E+0 3.939394E-9 4.517877E+0 4.428123E+0 4.608036E+0 4.242424E-9 4.555768E+0 4.445520E+0 4.669262E+0 4.545455E-9 4.588188E+0 4.460616E+0 4.713739E+0 4.848485E-9 4.610609E+0 4.471111E+0 4.750851E+0 5.151515E-9 4.627662E+0 4.479034E+0 4.776625E+0 5.454545E-9 4.636199E+0 4.482833E+0 4.788666E+0 5.757576E-9 4.639157E+0 4.484247E+0 4.793560E+0 6.060606E-9 4.640849E+0 4.486161E+0 4.794934E+0 6.363636E-9 4.646578E+0 4.494030E+0 4.798409E+0 6.666667E-9 4.649752E+0 4.499060E+0 4.799976E+0 6.969697E-9 4.649898E+0 4.499636E+0 4.799963E+0 7.272727E-9 4.649998E+0 4.499975E+0 4.799998E+0 7.575758E-9 4.650004E+0 4.499988E+0 4.800037E+0 7.878788E-9 4.650000E+0 4.499975E+0 4.799991E+0 8.181818E-9 4.650000E+0 4.499983E+0 4.799980E+0 8.484848E-9 4.650000E+0 4.499982E+0 4.800022E+0 8.787879E-9 4.650000E+0 4.499975E+0 4.800000E+0 9.090909E-9 4.650000E+0 4.499982E+0 4.799972E+0 9.393939E-9 4.650000E+0 4.499985E+0 4.800009E+0 9.696970E-9 4.650000E+0 4.499978E+0 4.800011E+0 10.000000E-9 4.650000E+0 4.499980E+0 4.799976E+0 1.030303E-8 4.649999E+0 4.499986E+0 4.799998E+0 1.060606E-8 4.650000E+0 4.499980E+0 4.800019E+0 1.090909E-8 4.650000E+0 4.499978E+0 4.799987E+0 1.121212E-8 4.650000E+0 4.499984E+0 4.799989E+0 1.151515E-8 4.650000E+0 4.499982E+0 4.800018E+0 1.181818E-8 4.650000E+0 4.499977E+0 4.799997E+0 1.212121E-8 4.650000E+0 4.499982E+0 4.799982E+0 1.242424E-8 4.650000E+0 4.499983E+0 4.800013E+0 1.272727E-8 4.650000E+0 4.499978E+0 4.800007E+0 1.303030E-8 4.650000E+0 4.499981E+0 4.799979E+0 1.333333E-8 4.650000E+0 4.499984E+0 4.800003E+0 1.363636E-8 4.650000E+0 4.499980E+0 4.800016E+0 1.393939E-8 4.650000E+0 4.499979E+0 4.799986E+0 1.424242E-8 4.650000E+0 4.499983E+0 4.799996E+0 1.454545E-8 4.650000E+0 4.499981E+0 4.800025E+0 1.484848E-8 4.650000E+0 4.499978E+0 4.799997E+0 1.515152E-8 4.650000E+0 4.499982E+0 4.799985E+0 1.545455E-8 4.650000E+0 4.499982E+0 4.800017E+0 1.575758E-8 4.650000E+0 4.499979E+0 4.800006E+0 1.606061E-8 4.650000E+0 4.499981E+0 4.799980E+0 1.636364E-8 4.650000E+0 4.499983E+0 4.800008E+0 1.666667E-8 4.650000E+0 4.499980E+0 4.800015E+0 1.696970E-8 4.650000E+0 4.499980E+0 4.799984E+0 1.727273E-8 4.650000E+0 4.499983E+0 4.799998E+0 1.757576E-8 4.650000E+0 4.499981E+0 4.800022E+0 1.787879E-8 4.650000E+0 4.499979E+0 4.799994E+0 1.818182E-8 4.650000E+0 4.499982E+0 4.799989E+0 1.848485E-8 4.650000E+0 4.499982E+0 4.800019E+0 1.878788E-8 4.650000E+0 4.499979E+0 4.800002E+0 1.909091E-8 4.650000E+0 4.499981E+0 4.799982E+0 1.939394E-8 4.650000E+0 4.499982E+0 4.800010E+0 1.969697E-8 4.650000E+0 4.499980E+0 4.800011E+0 2.000000E-8 4.650000E+0 4.499981E+0 4.799982E+0 2.030303E-8 4.650000E+0 4.499983E+0 4.800001E+0 2.060606E-8 4.650000E+0 4.499981E+0 4.800019E+0 2.090909E-8 4.650000E+0 4.499980E+0 4.799991E+0 2.121212E-8 4.650000E+0 4.499982E+0 4.799993E+0 2.151515E-8 4.650000E+0 4.499981E+0 4.800020E+0 2.181818E-8 4.650000E+0 4.499979E+0 4.800000E+0 2.212121E-8 4.650000E+0 4.499982E+0 4.799985E+0 2.242424E-8 4.650000E+0 4.499982E+0 4.800012E+0 2.272727E-8 4.650000E+0 4.499980E+0 4.800008E+0 2.303030E-8 4.650000E+0 4.499981E+0 4.799984E+0 2.333333E-8 4.650000E+0 4.499983E+0 4.800004E+0 2.363636E-8 4.650000E+0 4.499980E+0 4.800015E+0 2.393939E-8 4.650000E+0 4.499980E+0 4.799989E+0 2.424242E-8 4.650000E+0 4.499982E+0 4.799996E+0 2.454545E-8 4.650000E+0 4.499981E+0 4.800019E+0 2.484848E-8 4.650000E+0 4.499980E+0 4.799997E+0 2.515152E-8 4.650000E+0 4.499982E+0 4.799988E+0 2.545455E-8 4.650000E+0 4.499982E+0 4.800015E+0 2.575758E-8 4.650000E+0 4.499980E+0 4.800005E+0 2.606061E-8 4.650000E+0 4.499981E+0 4.799984E+0 2.636364E-8 4.650000E+0 4.499982E+0 4.800006E+0 2.666667E-8 4.650000E+0 4.499980E+0 4.800012E+0 2.696970E-8 4.650000E+0 4.499980E+0 4.799987E+0 2.727273E-8 4.650000E+0 4.499983E+0 4.799999E+0 2.757576E-8 4.650000E+0 4.499981E+0 4.800018E+0 2.787879E-8 4.650000E+0 4.499980E+0 4.799994E+0 2.818182E-8 4.650000E+0 4.499982E+0 4.799991E+0 2.848485E-8 4.650000E+0 4.499981E+0 4.800017E+0 2.878788E-8 4.650000E+0 4.499979E+0 4.800003E+0 2.909091E-8 4.650000E+0 4.499981E+0 4.799984E+0 2.939394E-8 4.650000E+0 4.499982E+0 4.800009E+0 2.969697E-8 4.650000E+0 4.499980E+0 4.800008E+0 3.000000E-8 4.650000E+0 4.499981E+0 4.799981E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 3.213125E-6 4.352891E-5 1.603033E-6 3.030303E-10 -4.178136E-3 -5.679682E-3 -2.257534E-3 6.060606E-10 -6.507653E-3 -9.509961E-3 -2.964930E-3 9.090909E-10 -6.083314E-3 -9.369718E-3 -1.201641E-3 1.212121E-9 -3.104649E-3 -8.471231E-3 8.002141E-3 1.515152E-9 2.441023E-3 -6.798898E-3 2.425530E-2 1.818182E-9 1.957296E-2 -1.291905E-3 5.996099E-2 2.121212E-9 4.216248E-2 6.286123E-3 1.053334E-1 2.424242E-9 7.619438E-2 1.851307E-2 1.715571E-1 2.727273E-9 1.195868E-1 3.385275E-2 2.614972E-1 3.030303E-9 1.706054E-1 5.169042E-2 3.714937E-1 3.333333E-9 2.380892E-1 7.436781E-2 5.354681E-1 3.636364E-9 3.145897E-1 9.939981E-2 7.346485E-1 3.939394E-9 4.080222E-1 1.286668E-1 1.003502E+0 4.242424E-9 5.221854E-1 1.620880E-1 1.288759E+0 4.545455E-9 6.488829E-1 1.985858E-1 1.579962E+0 4.848485E-9 7.824621E-1 2.427504E-1 1.832397E+0 5.151515E-9 9.105343E-1 2.882394E-1 2.067247E+0 5.454545E-9 1.026202E+0 3.347170E-1 2.275482E+0 5.757576E-9 1.135902E+0 3.795109E-1 2.453740E+0 6.060606E-9 1.240634E+0 4.236979E-1 2.610656E+0 6.363636E-9 1.299524E+0 4.517142E-1 2.684029E+0 6.666667E-9 1.328690E+0 4.652533E-1 2.719349E+0 6.969697E-9 1.333105E+0 4.662428E-1 2.723196E+0 7.272727E-9 1.334189E+0 4.663120E-1 2.725787E+0 7.575758E-9 1.334097E+0 4.661019E-1 2.726093E+0 7.878788E-9 1.334164E+0 4.662428E-1 2.726145E+0 8.181818E-9 1.334192E+0 4.662959E-1 2.726118E+0 8.484848E-9 1.334160E+0 4.662132E-1 2.726118E+0 8.787879E-9 1.334169E+0 4.662307E-1 2.726137E+0 9.090909E-9 1.334184E+0 4.662651E-1 2.726122E+0 9.393939E-9 1.334166E+0 4.662407E-1 2.726116E+0 9.696970E-9 1.334164E+0 4.662386E-1 2.726131E+0 10.000000E-9 1.334181E+0 4.662614E-1 2.726127E+0 1.030303E-8 1.334171E+0 4.662478E-1 2.726113E+0 1.060606E-8 1.334161E+0 4.662344E-1 2.726126E+0 1.090909E-8 1.334175E+0 4.662533E-1 2.726130E+0 1.121212E-8 1.334175E+0 4.662528E-1 2.726118E+0 1.151515E-8 1.334163E+0 4.662365E-1 2.726122E+0 1.181818E-8 1.334171E+0 4.662476E-1 2.726133E+0 1.212121E-8 1.334178E+0 4.662562E-1 2.726122E+0 1.242424E-8 1.334167E+0 4.662418E-1 2.726120E+0 1.272727E-8 1.334168E+0 4.662436E-1 2.726130E+0 1.303030E-8 1.334177E+0 4.662555E-1 2.726125E+0 1.333333E-8 1.334170E+0 4.662463E-1 2.726117E+0 1.363636E-8 1.334166E+0 4.662408E-1 2.726126E+0 1.393939E-8 1.334175E+0 4.662520E-1 2.726127E+0 1.424242E-8 1.334173E+0 4.662495E-1 2.726119E+0 1.454545E-8 1.334166E+0 4.662406E-1 2.726124E+0 1.484848E-8 1.334172E+0 4.662484E-1 2.726129E+0 1.515152E-8 1.334175E+0 4.662518E-1 2.726122E+0 1.545455E-8 1.334167E+0 4.662429E-1 2.726121E+0 1.575758E-8 1.334170E+0 4.662458E-1 2.726129E+0 1.606061E-8 1.334175E+0 4.662525E-1 2.726124E+0 1.636364E-8 1.334170E+0 4.662458E-1 2.726120E+0 1.666667E-8 1.334168E+0 4.662438E-1 2.726127E+0 1.696970E-8 1.334174E+0 4.662511E-1 2.726126E+0 1.727273E-8 1.334171E+0 4.662480E-1 2.726119E+0 1.757576E-8 1.334167E+0 4.662427E-1 2.726124E+0 1.787879E-8 1.334172E+0 4.662488E-1 2.726128E+0 1.818182E-8 1.334173E+0 4.662498E-1 2.726121E+0 1.848485E-8 1.334168E+0 4.662435E-1 2.726123E+0 1.878788E-8 1.334170E+0 4.662468E-1 2.726129E+0 1.909091E-8 1.334174E+0 4.662510E-1 2.726123E+0 1.939394E-8 1.334169E+0 4.662455E-1 2.726121E+0 1.969697E-8 1.334169E+0 4.662453E-1 2.726127E+0 2.000000E-8 1.334174E+0 4.662507E-1 2.726125E+0 2.030303E-8 1.334171E+0 4.662472E-1 2.726120E+0 2.060606E-8 1.334168E+0 4.662439E-1 2.726125E+0 2.090909E-8 1.334172E+0 4.662489E-1 2.726126E+0 2.121212E-8 1.334172E+0 4.662487E-1 2.726121E+0 2.151515E-8 1.334168E+0 4.662441E-1 2.726123E+0 2.181818E-8 1.334171E+0 4.662474E-1 2.726128E+0 2.212121E-8 1.334173E+0 4.662499E-1 2.726123E+0 2.242424E-8 1.334169E+0 4.662454E-1 2.726122E+0 2.272727E-8 1.334170E+0 4.662461E-1 2.726127E+0 2.303030E-8 1.334173E+0 4.662501E-1 2.726124E+0 2.333333E-8 1.334170E+0 4.662468E-1 2.726121E+0 2.363636E-8 1.334169E+0 4.662449E-1 2.726125E+0 2.393939E-8 1.334173E+0 4.662491E-1 2.726126E+0 2.424242E-8 1.334172E+0 4.662480E-1 2.726121E+0 2.454545E-8 1.334168E+0 4.662445E-1 2.726124E+0 2.484848E-8 1.334171E+0 4.662478E-1 2.726127E+0 2.515152E-8 1.334173E+0 4.662492E-1 2.726123E+0 2.545455E-8 1.334169E+0 4.662452E-1 2.726123E+0 2.575758E-8 1.334170E+0 4.662466E-1 2.726127E+0 2.606061E-8 1.334173E+0 4.662498E-1 2.726124E+0 2.636364E-8 1.334170E+0 4.662464E-1 2.726121E+0 2.666667E-8 1.334169E+0 4.662455E-1 2.726126E+0 2.696970E-8 1.334173E+0 4.662493E-1 2.726125E+0 2.727273E-8 1.334171E+0 4.662476E-1 2.726121E+0 2.757576E-8 1.334169E+0 4.662447E-1 2.726124E+0 2.787879E-8 1.334172E+0 4.662482E-1 2.726126E+0 2.818182E-8 1.334172E+0 4.662487E-1 2.726122E+0 2.848485E-8 1.334169E+0 4.662449E-1 2.726123E+0 2.878788E-8 1.334171E+0 4.662470E-1 2.726127E+0 2.909091E-8 1.334173E+0 4.662496E-1 2.726123E+0 2.939394E-8 1.334170E+0 4.662461E-1 2.726122E+0 2.969697E-8 1.334170E+0 4.662462E-1 2.726126E+0 3.000000E-8 1.334173E+0 4.662505E-1 2.726119E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 3.213125E-6 4.352891E-5 1.603033E-6 3.030303E-10 -4.178136E-3 -5.679682E-3 -2.257534E-3 6.060606E-10 -6.507653E-3 -9.509961E-3 -2.964930E-3 9.090909E-10 -6.083314E-3 -9.369718E-3 -1.201641E-3 1.212121E-9 -3.104649E-3 -8.471231E-3 8.002141E-3 1.515152E-9 2.441023E-3 -6.798898E-3 2.425530E-2 1.818182E-9 1.957296E-2 -1.291905E-3 5.996099E-2 2.121212E-9 4.216248E-2 6.286123E-3 1.053334E-1 2.424242E-9 7.619438E-2 1.851307E-2 1.715571E-1 2.727273E-9 1.195868E-1 3.385275E-2 2.614972E-1 3.030303E-9 1.706054E-1 5.169042E-2 3.714937E-1 3.333333E-9 2.380892E-1 7.436781E-2 5.354681E-1 3.636364E-9 3.145897E-1 9.939981E-2 7.346485E-1 3.939394E-9 4.080222E-1 1.286668E-1 1.003502E+0 4.242424E-9 5.221854E-1 1.620880E-1 1.288759E+0 4.545455E-9 6.488829E-1 1.985858E-1 1.579962E+0 4.848485E-9 7.824621E-1 2.427504E-1 1.832397E+0 5.151515E-9 9.105343E-1 2.882394E-1 2.067247E+0 5.454545E-9 1.026202E+0 3.347170E-1 2.275482E+0 5.757576E-9 1.135902E+0 3.795109E-1 2.453740E+0 6.060606E-9 1.240634E+0 4.236979E-1 2.610656E+0 6.363636E-9 1.299524E+0 4.517142E-1 2.684029E+0 6.666667E-9 1.328690E+0 4.652533E-1 2.719349E+0 6.969697E-9 1.333105E+0 4.662428E-1 2.723196E+0 7.272727E-9 1.334189E+0 4.663120E-1 2.725787E+0 7.575758E-9 1.334097E+0 4.661019E-1 2.726093E+0 7.878788E-9 1.334164E+0 4.662428E-1 2.726145E+0 8.181818E-9 1.334192E+0 4.662959E-1 2.726118E+0 8.484848E-9 1.334160E+0 4.662132E-1 2.726118E+0 8.787879E-9 1.334169E+0 4.662307E-1 2.726137E+0 9.090909E-9 1.334184E+0 4.662651E-1 2.726122E+0 9.393939E-9 1.334166E+0 4.662407E-1 2.726116E+0 9.696970E-9 1.334164E+0 4.662386E-1 2.726131E+0 10.000000E-9 1.334181E+0 4.662614E-1 2.726127E+0 1.030303E-8 1.334171E+0 4.662478E-1 2.726113E+0 1.060606E-8 1.334161E+0 4.662344E-1 2.726126E+0 1.090909E-8 1.334175E+0 4.662533E-1 2.726130E+0 1.121212E-8 1.334175E+0 4.662528E-1 2.726118E+0 1.151515E-8 1.334163E+0 4.662365E-1 2.726122E+0 1.181818E-8 1.334171E+0 4.662476E-1 2.726133E+0 1.212121E-8 1.334178E+0 4.662562E-1 2.726122E+0 1.242424E-8 1.334167E+0 4.662418E-1 2.726120E+0 1.272727E-8 1.334168E+0 4.662436E-1 2.726130E+0 1.303030E-8 1.334177E+0 4.662555E-1 2.726125E+0 1.333333E-8 1.334170E+0 4.662463E-1 2.726117E+0 1.363636E-8 1.334166E+0 4.662408E-1 2.726126E+0 1.393939E-8 1.334175E+0 4.662520E-1 2.726127E+0 1.424242E-8 1.334173E+0 4.662495E-1 2.726119E+0 1.454545E-8 1.334166E+0 4.662406E-1 2.726124E+0 1.484848E-8 1.334172E+0 4.662484E-1 2.726129E+0 1.515152E-8 1.334175E+0 4.662518E-1 2.726122E+0 1.545455E-8 1.334167E+0 4.662429E-1 2.726121E+0 1.575758E-8 1.334170E+0 4.662458E-1 2.726129E+0 1.606061E-8 1.334175E+0 4.662525E-1 2.726124E+0 1.636364E-8 1.334170E+0 4.662458E-1 2.726120E+0 1.666667E-8 1.334168E+0 4.662438E-1 2.726127E+0 1.696970E-8 1.334174E+0 4.662511E-1 2.726126E+0 1.727273E-8 1.334171E+0 4.662480E-1 2.726119E+0 1.757576E-8 1.334167E+0 4.662427E-1 2.726124E+0 1.787879E-8 1.334172E+0 4.662488E-1 2.726128E+0 1.818182E-8 1.334173E+0 4.662498E-1 2.726121E+0 1.848485E-8 1.334168E+0 4.662435E-1 2.726123E+0 1.878788E-8 1.334170E+0 4.662468E-1 2.726129E+0 1.909091E-8 1.334174E+0 4.662510E-1 2.726123E+0 1.939394E-8 1.334169E+0 4.662455E-1 2.726121E+0 1.969697E-8 1.334169E+0 4.662453E-1 2.726127E+0 2.000000E-8 1.334174E+0 4.662507E-1 2.726125E+0 2.030303E-8 1.334171E+0 4.662472E-1 2.726120E+0 2.060606E-8 1.334168E+0 4.662439E-1 2.726125E+0 2.090909E-8 1.334172E+0 4.662489E-1 2.726126E+0 2.121212E-8 1.334172E+0 4.662487E-1 2.726121E+0 2.151515E-8 1.334168E+0 4.662441E-1 2.726123E+0 2.181818E-8 1.334171E+0 4.662474E-1 2.726128E+0 2.212121E-8 1.334173E+0 4.662499E-1 2.726123E+0 2.242424E-8 1.334169E+0 4.662454E-1 2.726122E+0 2.272727E-8 1.334170E+0 4.662461E-1 2.726127E+0 2.303030E-8 1.334173E+0 4.662501E-1 2.726124E+0 2.333333E-8 1.334170E+0 4.662468E-1 2.726121E+0 2.363636E-8 1.334169E+0 4.662449E-1 2.726125E+0 2.393939E-8 1.334173E+0 4.662491E-1 2.726126E+0 2.424242E-8 1.334172E+0 4.662480E-1 2.726121E+0 2.454545E-8 1.334168E+0 4.662445E-1 2.726124E+0 2.484848E-8 1.334171E+0 4.662478E-1 2.726127E+0 2.515152E-8 1.334173E+0 4.662492E-1 2.726123E+0 2.545455E-8 1.334169E+0 4.662452E-1 2.726123E+0 2.575758E-8 1.334170E+0 4.662466E-1 2.726127E+0 2.606061E-8 1.334173E+0 4.662498E-1 2.726124E+0 2.636364E-8 1.334170E+0 4.662464E-1 2.726121E+0 2.666667E-8 1.334169E+0 4.662455E-1 2.726126E+0 2.696970E-8 1.334173E+0 4.662493E-1 2.726125E+0 2.727273E-8 1.334171E+0 4.662476E-1 2.726121E+0 2.757576E-8 1.334169E+0 4.662447E-1 2.726124E+0 2.787879E-8 1.334172E+0 4.662482E-1 2.726126E+0 2.818182E-8 1.334172E+0 4.662487E-1 2.726122E+0 2.848485E-8 1.334169E+0 4.662449E-1 2.726123E+0 2.878788E-8 1.334171E+0 4.662470E-1 2.726127E+0 2.909091E-8 1.334173E+0 4.662496E-1 2.726123E+0 2.939394E-8 1.334170E+0 4.662461E-1 2.726122E+0 2.969697E-8 1.334170E+0 4.662462E-1 2.726126E+0 3.000000E-8 1.334173E+0 4.662505E-1 2.726119E+0 | |[End data_o | |====================================================================== [End]