|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SU04 | TinyLogic(tm) HS Unbuffered Inverter | SC70 5-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7su04p5_300.ibs | [File Rev] 1.0 | [Date] 04/11/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] nc7su04p5 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 30m 32m L_pkg 0.91n 0.90n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 nc NC 32m 1.01n 0.13p 2 a data_i 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y data_o 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=1.9 Vinl=1.05 C_comp 2p NA 10p [Model Spec] Vinh 1.29 1.0 1.5 Vinl 0.7 0.3 0.9 | [Temperature Range] 25 85 -40 | [Voltage Range] 3.15 3.0 3.3 | [GND Clamp] -3.150000E+0 -1.654635E-1 -1.694805E-1 -1.616037E-1 -3.050000E+0 -1.580572E-1 -1.620897E-1 -1.541795E-1 -2.950000E+0 -1.506553E-1 -1.547038E-1 -1.467589E-1 -2.850000E+0 -1.432581E-1 -1.473233E-1 -1.393422E-1 -2.750000E+0 -1.358661E-1 -1.399486E-1 -1.319298E-1 -2.650000E+0 -1.284800E-1 -1.325805E-1 -1.245224E-1 -2.550000E+0 -1.211003E-1 -1.252197E-1 -1.171204E-1 -2.450000E+0 -1.137279E-1 -1.178669E-1 -1.097245E-1 -2.350000E+0 -1.063637E-1 -1.105233E-1 -1.023356E-1 -2.250000E+0 -9.900893E-2 -1.031901E-1 -9.495468E-2 -2.150000E+0 -9.166491E-2 -9.586857E-2 -8.758304E-2 -2.050000E+0 -8.433340E-2 -8.856071E-2 -8.022226E-2 -1.950000E+0 -7.701660E-2 -8.126871E-2 -7.287435E-2 -1.850000E+0 -6.971735E-2 -7.399543E-2 -6.554197E-2 -1.750000E+0 -6.243934E-2 -6.674455E-2 -5.822868E-2 -1.650000E+0 -5.518760E-2 -5.952094E-2 -5.093938E-2 -1.550000E+0 -4.796912E-2 -5.233124E-2 -4.368115E-2 -1.450000E+0 -4.079407E-2 -4.518478E-2 -3.646466E-2 -1.350000E+0 -3.367799E-2 -3.809525E-2 -2.930711E-2 -1.250000E+0 -2.664684E-2 -3.108386E-2 -2.223948E-2 -1.150000E+0 -1.974585E-2 -2.418656E-2 -1.532184E-2 -1.050000E+0 -1.306957E-2 -1.746714E-2 -8.704296E-3 -9.500000E-1 -6.855896E-3 -1.106168E-2 -2.911174E-3 -8.500000E-1 -1.905875E-3 -5.315851E-3 -1.396888E-4 -7.500000E-1 -1.086759E-4 -1.259804E-3 -1.281186E-6 -6.500000E-1 -2.691065E-6 -8.931335E-5 -5.597146E-8 -5.500000E-1 -1.037135E-7 -4.058373E-6 -4.408056E-8 -4.500000E-1 -4.191405E-8 -2.137359E-7 -4.200064E-8 -3.500000E-1 -3.853266E-8 -4.458857E-8 -4.000000E-8 -2.500000E-1 -3.650075E-8 -3.532953E-8 -3.799999E-8 -1.500000E-1 -3.450001E-8 -3.301431E-8 -3.599999E-8 -5.000000E-2 -3.250000E-8 -3.100062E-8 -3.399999E-8 5.000000E-2 -3.050000E-8 -2.900002E-8 -3.200000E-8 1.500000E-1 -2.850000E-8 -2.700000E-8 -3.000000E-8 2.500000E-1 -2.650000E-8 -2.500000E-8 -2.800000E-8 3.500000E-1 -2.450000E-8 -2.300000E-8 -2.600000E-8 4.500000E-1 -2.250000E-8 -2.100000E-8 -2.400000E-8 5.500000E-1 -2.050000E-8 -1.900000E-8 -2.200000E-8 6.500000E-1 -1.850000E-8 -1.700000E-8 -2.000000E-8 7.500000E-1 -1.650000E-8 -1.500000E-8 -1.800000E-8 8.500000E-1 -1.450000E-8 -1.300000E-8 -1.600000E-8 9.500000E-1 -1.250000E-8 -1.100000E-8 -1.400000E-8 1.050000E+0 -1.050000E-8 -8.999999E-9 -1.200000E-8 1.150000E+0 -8.499999E-9 -6.999999E-9 -9.999999E-9 1.250000E+0 -6.499999E-9 -4.999999E-9 -7.999999E-9 1.350000E+0 -4.500000E-9 -3.000000E-9 -5.999999E-9 1.450000E+0 -2.500000E-9 -9.999999E-10 -3.999999E-9 1.550000E+0 -4.999998E-10 9.999996E-10 -2.000000E-9 1.650000E+0 1.500000E-9 3.000000E-9 0.0 1.750000E+0 3.500000E-9 4.999999E-9 2.000000E-9 1.850000E+0 5.499999E-9 6.999999E-9 4.000000E-9 1.950000E+0 7.499999E-9 8.999999E-9 5.999999E-9 2.050000E+0 9.499999E-9 1.100000E-8 7.999999E-9 2.150000E+0 1.150000E-8 1.300000E-8 9.999999E-9 2.250000E+0 1.350000E-8 1.500000E-8 1.200000E-8 2.350000E+0 1.550000E-8 1.700000E-8 1.400000E-8 2.450000E+0 1.750000E-8 1.900000E-8 1.600000E-8 2.550000E+0 1.950000E-8 2.100000E-8 1.800000E-8 2.650000E+0 2.150000E-8 2.300000E-8 2.000000E-8 2.750000E+0 2.350000E-8 2.500000E-8 2.200000E-8 2.850000E+0 2.550000E-8 2.700000E-8 2.400000E-8 2.950000E+0 2.750000E-8 2.900002E-8 2.600000E-8 3.050000E+0 2.950000E-8 3.100062E-8 2.800000E-8 3.150000E+0 3.150000E-8 3.301431E-8 3.000000E-8 | [POWER Clamp] -5.000000E-2 3.250000E-8 3.100062E-8 3.399999E-8 -1.500000E-1 3.450001E-8 3.301431E-8 3.599999E-8 -2.500000E-1 3.650075E-8 3.532953E-8 3.799999E-8 -3.500000E-1 3.853266E-8 4.458857E-8 4.000000E-8 -4.500000E-1 4.191405E-8 2.137359E-7 4.200065E-8 -5.500000E-1 1.037135E-7 4.045768E-6 4.408056E-8 -6.500000E-1 2.691065E-6 8.930966E-5 5.597146E-8 -7.500000E-1 1.085888E-4 1.259036E-3 1.281186E-6 -8.500000E-1 1.904718E-3 5.315757E-3 1.396888E-4 -9.500000E-1 6.855895E-3 1.105555E-2 2.910194E-3 -1.050000E+0 1.306564E-2 1.746517E-2 8.694741E-3 -1.150000E+0 1.974456E-2 2.418577E-2 1.531953E-2 -1.250000E+0 2.664631E-2 3.108386E-2 2.223869E-2 -1.350000E+0 3.367799E-2 3.809525E-2 2.930711E-2 -1.450000E+0 4.079407E-2 4.518478E-2 3.646466E-2 -1.550000E+0 4.796912E-2 5.233124E-2 4.368115E-2 -1.650000E+0 5.518760E-2 5.952094E-2 5.093938E-2 -1.750000E+0 6.243934E-2 6.674455E-2 5.822868E-2 -1.850000E+0 6.971735E-2 7.399543E-2 6.554197E-2 -1.950000E+0 7.701660E-2 8.126871E-2 7.287435E-2 -2.050000E+0 8.433340E-2 8.856071E-2 8.022226E-2 -2.150000E+0 9.166491E-2 9.586857E-2 8.758304E-2 -2.250000E+0 9.900893E-2 1.031901E-1 9.495468E-2 -2.350000E+0 1.063637E-1 1.105233E-1 1.023356E-1 -2.450000E+0 1.137279E-1 1.178669E-1 1.097245E-1 -2.550000E+0 1.211003E-1 1.252197E-1 1.171204E-1 -2.650000E+0 1.284800E-1 1.325805E-1 1.245224E-1 -2.750000E+0 1.358661E-1 1.399486E-1 1.319298E-1 -2.850000E+0 1.432581E-1 1.473233E-1 1.393422E-1 -2.950000E+0 1.506553E-1 1.547038E-1 1.467589E-1 -3.050000E+0 1.580572E-1 1.620897E-1 1.541795E-1 -3.150000E+0 1.654635E-1 1.694805E-1 1.616037E-1 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting Vref=0 Vmeas=1.575 Cref=50p C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 3.15 3.0 3.3 | [Pullup] -3.150000E+0 2.000831E+0 1.878463E+0 2.217725E+0 -3.050000E+0 1.913019E+0 1.807658E+0 2.101456E+0 -2.950000E+0 1.825255E+0 1.736886E+0 1.985262E+0 -2.850000E+0 1.737544E+0 1.666152E+0 1.869151E+0 -2.750000E+0 1.649892E+0 1.595457E+0 1.753136E+0 -2.650000E+0 1.562304E+0 1.524806E+0 1.637228E+0 -2.550000E+0 1.474788E+0 1.454203E+0 1.521445E+0 -2.450000E+0 1.387352E+0 1.383652E+0 1.405805E+0 -2.350000E+0 1.300008E+0 1.313159E+0 1.290333E+0 -2.250000E+0 1.212767E+0 1.242730E+0 1.175063E+0 -2.150000E+0 1.125645E+0 1.172373E+0 1.060035E+0 -2.050000E+0 1.038660E+0 1.102097E+0 9.453074E-1 -1.950000E+0 9.518360E-1 1.031911E+0 8.309583E-1 -1.850000E+0 8.652024E-1 9.618301E-1 7.171031E-1 -1.750000E+0 7.787988E-1 8.918686E-1 6.039180E-1 -1.650000E+0 6.926774E-1 8.220467E-1 4.916922E-1 -1.550000E+0 6.069108E-1 7.523895E-1 3.809480E-1 -1.450000E+0 5.216025E-1 6.829299E-1 2.727711E-1 -1.350000E+0 4.369089E-1 6.137118E-1 1.702008E-1 -1.250000E+0 3.530796E-1 5.447966E-1 8.481322E-2 -1.150000E+0 2.705488E-1 4.762739E-1 5.205142E-2 -1.050000E+0 1.901649E-1 4.082847E-1 4.194223E-2 -9.500000E-1 1.140182E-1 3.410751E-1 3.315049E-2 -8.500000E-1 4.831528E-2 2.751808E-1 2.734051E-2 -7.500000E-1 1.333985E-2 2.119014E-1 2.412647E-2 -6.500000E-1 8.484149E-3 1.529734E-1 2.101393E-2 -5.500000E-1 7.074175E-3 9.765913E-2 1.786759E-2 -4.500000E-1 5.759354E-3 4.795940E-2 1.468718E-2 -3.500000E-1 4.454966E-3 1.235976E-2 1.147395E-2 -2.500000E-1 3.161819E-3 1.780045E-3 8.229620E-3 -1.500000E-1 1.883026E-3 6.528479E-4 4.956514E-3 -5.000000E-2 6.223111E-4 2.055447E-4 1.657783E-3 5.000000E-2 -6.098067E-4 -1.990881E-4 -1.630593E-3 1.500000E-1 -1.774484E-3 -5.807242E-4 -4.719189E-3 2.500000E-1 -2.867071E-3 -9.395046E-4 -7.585874E-3 3.500000E-1 -3.889224E-3 -1.275728E-3 -1.024039E-2 4.500000E-1 -4.842555E-3 -1.589687E-3 -1.269202E-2 5.500000E-1 -5.728634E-3 -1.881672E-3 -1.494960E-2 6.500000E-1 -6.548990E-3 -2.151966E-3 -1.702154E-2 7.500000E-1 -7.305114E-3 -2.400850E-3 -1.891586E-2 8.500000E-1 -7.998457E-3 -2.628599E-3 -2.064017E-2 9.500000E-1 -8.630431E-3 -2.835485E-3 -2.220171E-2 1.050000E+0 -9.202413E-3 -3.021775E-3 -2.360738E-2 1.150000E+0 -9.715742E-3 -3.187731E-3 -2.486374E-2 1.250000E+0 -1.017173E-2 -3.333613E-3 -2.597703E-2 1.350000E+0 -1.057163E-2 -3.459674E-3 -2.695318E-2 1.450000E+0 -1.091670E-2 -3.566166E-3 -2.779783E-2 1.550000E+0 -1.120813E-2 -3.653336E-3 -2.851635E-2 1.650000E+0 -1.144711E-2 -3.721427E-3 -2.911386E-2 1.750000E+0 -1.163477E-2 -3.770677E-3 -2.959521E-2 1.850000E+0 -1.177222E-2 -3.801322E-3 -2.996503E-2 1.950000E+0 -1.186056E-2 -3.813595E-3 -3.023104E-2 2.050000E+0 -1.191510E-2 -3.819095E-3 -3.046894E-2 2.150000E+0 -1.197613E-2 -3.824613E-3 -3.070874E-2 2.250000E+0 -1.203758E-2 -3.830142E-3 -3.095047E-2 2.350000E+0 -1.209944E-2 -3.835684E-3 -3.119415E-2 2.450000E+0 -1.216173E-2 -3.841237E-3 -3.143980E-2 2.550000E+0 -1.222445E-2 -3.846803E-3 -3.168743E-2 2.650000E+0 -1.228760E-2 -3.852380E-3 -3.193708E-2 2.750000E+0 -1.235119E-2 -3.857969E-3 -3.218877E-2 2.850000E+0 -1.241522E-2 -3.863570E-3 -3.244251E-2 2.950000E+0 -1.247970E-2 -3.869183E-3 -3.269833E-2 3.050000E+0 -1.254462E-2 -3.871994E-3 -3.295625E-2 3.150000E+0 -1.261000E-2 -3.880112E-3 -3.321630E-2 3.200000E+0 -1.264286E-2 -3.949336E-3 -3.347850E-2 3.300000E+0 -1.270893E-2 -5.465591E-3 -3.361042E-2 3.400000E+0 -1.277547E-2 -2.237626E-2 -3.387589E-2 3.500000E+0 -1.284248E-2 -6.630187E-2 -3.414358E-2 3.600000E+0 -1.291018E-2 -1.226887E-1 -3.441350E-2 3.700000E+0 -1.298218E-2 -1.843527E-1 -3.468569E-2 3.800000E+0 -1.315110E-2 -2.506947E-1 -3.496030E-2 3.900000E+0 -1.569125E-2 -3.209923E-1 -3.524074E-2 4.000000E+0 -5.213210E-2 -3.932642E-1 -3.562054E-2 4.100000E+0 -1.406706E-1 -4.666323E-1 -3.620144E-2 4.200000E+0 -2.481903E-1 -5.407136E-1 -3.783109E-2 4.300000E+0 -3.627761E-1 -6.153032E-1 -4.335556E-2 4.400000E+0 -4.808565E-1 -6.902778E-1 -5.065374E-2 4.500000E+0 -6.009854E-1 -7.655538E-1 -6.466875E-2 4.600000E+0 -7.224614E-1 -8.410730E-1 -1.415054E-1 4.700000E+0 -8.448786E-1 -9.167930E-1 -2.621060E-1 4.800000E+0 -9.679919E-1 -9.926816E-1 -3.941184E-1 4.900000E+0 -1.091640E+0 -1.068714E+0 -5.307442E-1 5.000000E+0 -1.215712E+0 -1.144870E+0 -6.697596E-1 5.100000E+0 -1.340128E+0 -1.221134E+0 -8.102462E-1 5.200000E+0 -1.464829E+0 -1.297493E+0 -9.517267E-1 5.300000E+0 -1.589768E+0 -1.373936E+0 -1.093923E+0 5.400000E+0 -1.714910E+0 -1.450455E+0 -1.236658E+0 5.500000E+0 -1.840229E+0 -1.527041E+0 -1.379814E+0 5.600000E+0 -1.965700E+0 -1.603687E+0 -1.523309E+0 5.700000E+0 -2.091306E+0 -1.680389E+0 -1.667080E+0 5.800000E+0 -2.217030E+0 -1.757141E+0 -1.811083E+0 5.900000E+0 -2.342861E+0 -1.833939E+0 -1.955283E+0 6.000000E+0 -2.468788E+0 -1.910780E+0 -2.099651E+0 6.100000E+0 -2.594800E+0 -1.987659E+0 -2.244167E+0 6.200000E+0 -2.720890E+0 -2.064575E+0 -2.388811E+0 6.300000E+0 -2.847052E+0 -2.141524E+0 -2.533569E+0 | [Pulldown] -3.150000E+0 -2.832269E+0 -2.022093E+0 -2.708109E+0 -3.050000E+0 -2.706197E+0 -1.945202E+0 -2.563570E+0 -2.950000E+0 -2.580195E+0 -1.868349E+0 -2.419127E+0 -2.850000E+0 -2.454272E+0 -1.791537E+0 -2.274791E+0 -2.750000E+0 -2.328435E+0 -1.714768E+0 -2.130577E+0 -2.650000E+0 -2.202694E+0 -1.638048E+0 -1.986502E+0 -2.550000E+0 -2.077059E+0 -1.561381E+0 -1.842587E+0 -2.450000E+0 -1.951544E+0 -1.484772E+0 -1.698858E+0 -2.350000E+0 -1.826165E+0 -1.408227E+0 -1.555347E+0 -2.250000E+0 -1.700940E+0 -1.331754E+0 -1.412098E+0 -2.150000E+0 -1.575893E+0 -1.255360E+0 -1.269167E+0 -2.050000E+0 -1.451051E+0 -1.179056E+0 -1.126631E+0 -1.950000E+0 -1.326452E+0 -1.102853E+0 -9.845968E-1 -1.850000E+0 -1.202142E+0 -1.026766E+0 -8.432236E-1 -1.750000E+0 -1.078181E+0 -9.508130E-1 -7.027578E-1 -1.650000E+0 -9.546528E-1 -8.750161E-1 -5.636127E-1 -1.550000E+0 -8.316717E-1 -7.994036E-1 -4.265574E-1 -1.450000E+0 -7.094049E-1 -7.240126E-1 -2.933486E-1 -1.350000E+0 -5.881081E-1 -6.488930E-1 -1.688644E-1 -1.250000E+0 -4.682077E-1 -5.741140E-1 -7.529841E-2 -1.150000E+0 -3.504477E-1 -4.997784E-1 -5.184743E-2 -1.050000E+0 -2.363832E-1 -4.260430E-1 -4.327971E-2 -9.500000E-1 -1.299393E-1 -3.531845E-1 -3.508065E-2 -8.500000E-1 -4.449214E-2 -2.817698E-1 -2.976948E-2 -7.500000E-1 -1.264550E-2 -2.132067E-1 -2.694334E-2 -6.500000E-1 -9.585427E-3 -1.494073E-1 -2.409124E-2 -5.500000E-1 -8.162515E-3 -9.015802E-2 -2.105960E-2 -4.500000E-1 -6.744058E-3 -3.880918E-2 -1.782643E-2 -3.500000E-1 -5.294228E-3 -7.848255E-3 -1.436713E-2 -2.500000E-1 -3.813979E-3 -1.676974E-3 -1.065244E-2 -1.500000E-1 -2.305870E-3 -8.282603E-4 -6.647273E-3 -5.000000E-2 -7.736458E-4 -2.703895E-4 -2.309393E-3 -8.881784E-16 -9.449999E-8 -8.187039E-7 -9.899766E-8 1.000000E-1 1.470459E-3 5.124375E-4 4.331532E-3 2.000000E-1 2.788757E-3 9.828422E-4 7.974177E-3 3.000000E-1 3.967456E-3 1.412430E-3 1.103824E-2 4.000000E-1 5.017902E-3 1.803114E-3 1.361326E-2 5.000000E-1 5.950289E-3 2.156692E-3 1.577228E-2 6.000000E-1 6.773795E-3 2.474859E-3 1.757517E-2 7.000000E-1 7.496701E-3 2.759209E-3 1.907137E-2 8.000000E-1 8.126492E-3 3.011247E-3 2.030191E-2 9.000000E-1 8.669953E-3 3.232391E-3 2.130107E-2 1.000000E+0 9.133239E-3 3.423979E-3 2.193918E-2 1.100000E+0 9.521950E-3 3.587277E-3 2.199823E-2 1.200000E+0 9.841186E-3 3.723480E-3 2.205725E-2 1.300000E+0 1.009560E-2 3.833719E-3 2.211625E-2 1.400000E+0 1.028946E-2 3.919062E-3 2.217521E-2 1.500000E+0 1.039495E-2 3.980525E-3 2.223414E-2 1.600000E+0 1.042229E-2 4.019066E-3 2.229305E-2 1.700000E+0 1.044965E-2 4.030378E-3 2.235194E-2 1.800000E+0 1.047702E-2 4.035790E-3 2.241081E-2 1.900000E+0 1.050442E-2 4.041205E-3 2.246966E-2 2.000000E+0 1.053183E-2 4.046624E-3 2.252848E-2 2.100000E+0 1.055926E-2 4.052046E-3 2.258729E-2 2.200000E+0 1.058671E-2 4.057471E-3 2.264608E-2 2.300000E+0 1.061417E-2 4.062900E-3 2.270486E-2 2.400000E+0 1.064166E-2 4.068332E-3 2.276363E-2 2.500000E+0 1.066916E-2 4.073767E-3 2.282238E-2 2.600000E+0 1.069668E-2 4.079205E-3 2.288112E-2 2.700000E+0 1.072422E-2 4.084647E-3 2.293985E-2 2.800000E+0 1.075178E-2 4.090092E-3 2.299857E-2 2.900000E+0 1.077936E-2 4.095540E-3 2.305728E-2 3.000000E+0 1.080695E-2 4.100992E-3 2.311599E-2 3.100000E+0 1.083457E-2 4.112379E-3 2.317468E-2 3.200000E+0 1.086221E-2 4.268766E-3 2.323338E-2 3.300000E+0 1.088986E-2 7.519879E-3 2.329206E-2 3.400000E+0 1.091754E-2 3.087467E-2 2.335074E-2 3.500000E+0 1.094523E-2 7.549756E-2 2.340942E-2 3.600000E+0 1.097301E-2 1.287700E-1 2.346810E-2 3.700000E+0 1.100364E-2 1.858701E-1 2.352677E-2 3.800000E+0 1.116969E-2 2.470779E-1 2.358545E-2 3.900000E+0 1.642643E-2 3.119483E-1 2.364421E-2 4.000000E+0 5.579411E-2 3.786155E-1 2.371249E-2 4.100000E+0 1.232918E-1 4.462744E-1 2.393631E-2 4.200000E+0 2.001237E-1 5.145679E-1 2.522767E-2 4.300000E+0 2.808527E-1 5.833138E-1 3.045701E-2 4.400000E+0 3.635971E-1 6.524013E-1 3.764975E-2 4.500000E+0 4.475752E-1 7.217573E-1 6.020480E-2 4.600000E+0 5.323815E-1 7.913304E-1 1.391142E-1 4.700000E+0 6.177801E-1 8.610827E-1 2.401179E-1 4.800000E+0 7.036227E-1 9.309860E-1 3.477199E-1 4.900000E+0 7.898099E-1 1.001018E+0 4.581865E-1 5.000000E+0 8.762723E-1 1.071161E+0 5.702643E-1 5.100000E+0 9.629593E-1 1.141401E+0 6.833687E-1 5.200000E+0 1.049833E+0 1.211726E+0 7.971823E-1 5.300000E+0 1.136864E+0 1.282128E+0 9.115147E-1 5.400000E+0 1.224030E+0 1.352596E+0 1.026243E+0 5.500000E+0 1.311313E+0 1.423126E+0 1.141282E+0 5.600000E+0 1.398697E+0 1.493710E+0 1.256573E+0 5.700000E+0 1.486171E+0 1.564345E+0 1.372070E+0 5.800000E+0 1.573725E+0 1.635025E+0 1.487742E+0 5.900000E+0 1.661349E+0 1.705746E+0 1.603561E+0 6.000000E+0 1.749037E+0 1.776506E+0 1.719507E+0 6.100000E+0 1.836784E+0 1.847301E+0 1.835563E+0 6.200000E+0 1.924582E+0 1.918129E+0 1.951717E+0 6.300000E+0 2.012428E+0 1.988988E+0 2.067956E+0 | [Ramp] dV/dt_r 3.700E-1/2.034E-9 1.203E-1/2.064E-9 8.966E-1/1.999E-9 dV/dt_f 3.262E-1/2.097E-9 1.166E-1/1.944E-9 7.339E-1/2.055E-9 | [Falling Waveform] R_fixture=50 V_fixture=3.15 V_fixture_min=3.0 V_fixture_max=3.3 0.0 3.149997E+0 2.999983E+0 3.299998E+0 3.030303E-10 3.154636E+0 3.005535E+0 3.303173E+0 6.060606E-10 3.157926E+0 3.009997E+0 3.305082E+0 9.090909E-10 3.158369E+0 3.010898E+0 3.305274E+0 1.212121E-9 3.158307E+0 3.011175E+0 3.304641E+0 1.515152E-9 3.157684E+0 3.010877E+0 3.303023E+0 1.818182E-9 3.153011E+0 3.009558E+0 3.292440E+0 2.121212E-9 3.145864E+0 3.007313E+0 3.277072E+0 2.424242E-9 3.132871E+0 3.002618E+0 3.251024E+0 2.727273E-9 3.115737E+0 2.996183E+0 3.216927E+0 3.030303E-9 3.095280E+0 2.988382E+0 3.176167E+0 3.333333E-9 3.068406E+0 2.978351E+0 3.119496E+0 3.636364E-9 3.038100E+0 2.967226E+0 3.051451E+0 3.939394E-9 3.001401E+0 2.954123E+0 2.960370E+0 4.242424E-9 2.955855E+0 2.938993E+0 2.848497E+0 4.545455E-9 2.905024E+0 2.922320E+0 2.725644E+0 4.848485E-9 2.851965E+0 2.901451E+0 2.613626E+0 5.151515E-9 2.800278E+0 2.879585E+0 2.508792E+0 5.454545E-9 2.751794E+0 2.856637E+0 2.415903E+0 5.757576E-9 2.702452E+0 2.835506E+0 2.324260E+0 6.060606E-9 2.653689E+0 2.815014E+0 2.236099E+0 6.363636E-9 2.626950E+0 2.801647E+0 2.190693E+0 6.666667E-9 2.614921E+0 2.795391E+0 2.169952E+0 6.969697E-9 2.615036E+0 2.795413E+0 2.169204E+0 7.272727E-9 2.615067E+0 2.795513E+0 2.168861E+0 7.575758E-9 2.615053E+0 2.795610E+0 2.168681E+0 7.878788E-9 2.614951E+0 2.795507E+0 2.168609E+0 8.181818E-9 2.614921E+0 2.795471E+0 2.168592E+0 8.484848E-9 2.614991E+0 2.795534E+0 2.168640E+0 8.787879E-9 2.614974E+0 2.795521E+0 2.168628E+0 9.090909E-9 2.614942E+0 2.795495E+0 2.168607E+0 9.393939E-9 2.614963E+0 2.795511E+0 2.168630E+0 9.696970E-9 2.614966E+0 2.795513E+0 2.168631E+0 10.000000E-9 2.614949E+0 2.795499E+0 2.168610E+0 1.030303E-8 2.614959E+0 2.795508E+0 2.168622E+0 1.060606E-8 2.614970E+0 2.795517E+0 2.168635E+0 1.090909E-8 2.614955E+0 2.795505E+0 2.168617E+0 1.121212E-8 2.614956E+0 2.795505E+0 2.168618E+0 1.151515E-8 2.614968E+0 2.795515E+0 2.168633E+0 1.181818E-8 2.614960E+0 2.795508E+0 2.168623E+0 1.212121E-8 2.614953E+0 2.795503E+0 2.168615E+0 1.242424E-8 2.614964E+0 2.795512E+0 2.168628E+0 1.272727E-8 2.614963E+0 2.795511E+0 2.168626E+0 1.303030E-8 2.614954E+0 2.795503E+0 2.168615E+0 1.333333E-8 2.614960E+0 2.795509E+0 2.168624E+0 1.363636E-8 2.614964E+0 2.795513E+0 2.168629E+0 1.393939E-8 2.614957E+0 2.795505E+0 2.168619E+0 1.424242E-8 2.614958E+0 2.795507E+0 2.168621E+0 1.454545E-8 2.614964E+0 2.795513E+0 2.168629E+0 1.484848E-8 2.614959E+0 2.795508E+0 2.168622E+0 1.515152E-8 2.614957E+0 2.795505E+0 2.168619E+0 1.545455E-8 2.614962E+0 2.795511E+0 2.168627E+0 1.575758E-8 2.614961E+0 2.795509E+0 2.168624E+0 1.606061E-8 2.614957E+0 2.795505E+0 2.168618E+0 1.636364E-8 2.614961E+0 2.795509E+0 2.168624E+0 1.666667E-8 2.614962E+0 2.795511E+0 2.168626E+0 1.696970E-8 2.614958E+0 2.795506E+0 2.168620E+0 1.727273E-8 2.614959E+0 2.795508E+0 2.168622E+0 1.757576E-8 2.614962E+0 2.795512E+0 2.168627E+0 1.787879E-8 2.614959E+0 2.795507E+0 2.168622E+0 1.818182E-8 2.614959E+0 2.795507E+0 2.168621E+0 1.848485E-8 2.614962E+0 2.795511E+0 2.168626E+0 1.878788E-8 2.614960E+0 2.795509E+0 2.168623E+0 1.909091E-8 2.614958E+0 2.795506E+0 2.168620E+0 1.939394E-8 2.614961E+0 2.795510E+0 2.168624E+0 1.969697E-8 2.614961E+0 2.795510E+0 2.168625E+0 2.000000E-8 2.614958E+0 2.795506E+0 2.168620E+0 2.030303E-8 2.614960E+0 2.795508E+0 2.168623E+0 2.060606E-8 2.614961E+0 2.795511E+0 2.168626E+0 2.090909E-8 2.614959E+0 2.795507E+0 2.168621E+0 2.121212E-8 2.614959E+0 2.795507E+0 2.168622E+0 2.151515E-8 2.614961E+0 2.795511E+0 2.168626E+0 2.181818E-8 2.614960E+0 2.795508E+0 2.168623E+0 2.212121E-8 2.614959E+0 2.795506E+0 2.168621E+0 2.242424E-8 2.614961E+0 2.795510E+0 2.168624E+0 2.272727E-8 2.614960E+0 2.795509E+0 2.168624E+0 2.303030E-8 2.614959E+0 2.795506E+0 2.168621E+0 2.333333E-8 2.614960E+0 2.795509E+0 2.168623E+0 2.363636E-8 2.614961E+0 2.795510E+0 2.168625E+0 2.393939E-8 2.614959E+0 2.795507E+0 2.168621E+0 2.424242E-8 2.614960E+0 2.795508E+0 2.168622E+0 2.454545E-8 2.614961E+0 2.795511E+0 2.168625E+0 2.484848E-8 2.614960E+0 2.795508E+0 2.168622E+0 2.515152E-8 2.614959E+0 2.795507E+0 2.168621E+0 2.545455E-8 2.614961E+0 2.795510E+0 2.168625E+0 2.575758E-8 2.614960E+0 2.795509E+0 2.168623E+0 2.606061E-8 2.614959E+0 2.795506E+0 2.168621E+0 2.636364E-8 2.614960E+0 2.795509E+0 2.168624E+0 2.666667E-8 2.614960E+0 2.795510E+0 2.168624E+0 2.696970E-8 2.614959E+0 2.795507E+0 2.168621E+0 2.727273E-8 2.614960E+0 2.795508E+0 2.168623E+0 2.757576E-8 2.614961E+0 2.795510E+0 2.168625E+0 2.787879E-8 2.614960E+0 2.795508E+0 2.168622E+0 2.818182E-8 2.614959E+0 2.795507E+0 2.168622E+0 2.848485E-8 2.614961E+0 2.795510E+0 2.168625E+0 2.878788E-8 2.614960E+0 2.795509E+0 2.168623E+0 2.909091E-8 2.614959E+0 2.795506E+0 2.168621E+0 2.939394E-8 2.614960E+0 2.795509E+0 2.168624E+0 2.969697E-8 2.614960E+0 2.795509E+0 2.168624E+0 3.000000E-8 2.614959E+0 2.795506E+0 2.168621E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 6.108803E-1 1.930578E-1 1.491280E+0 3.030303E-10 5.897776E-1 1.878577E-1 1.452130E+0 6.060606E-10 5.491777E-1 1.753993E-1 1.375157E+0 9.090909E-10 4.902734E-1 1.552764E-1 1.254907E+0 1.212121E-9 4.328252E-1 1.358104E-1 1.131350E+0 1.515152E-9 3.766484E-1 1.169864E-1 1.004799E+0 1.818182E-9 3.206648E-1 1.005339E-1 8.742751E-1 2.121212E-9 2.650359E-1 8.477881E-2 7.390287E-1 2.424242E-9 2.104566E-1 6.999988E-2 5.905774E-1 2.727273E-9 1.625737E-1 5.638102E-2 4.480334E-1 3.030303E-9 1.200317E-1 4.374353E-2 3.120392E-1 3.333333E-9 8.734902E-2 3.375132E-2 2.154384E-1 3.636364E-9 5.894053E-2 2.493168E-2 1.356941E-1 3.939394E-9 3.784844E-2 1.813970E-2 8.462741E-2 4.242424E-9 2.285378E-2 1.319810E-2 4.824134E-2 4.545455E-9 1.198404E-2 9.543419E-3 2.166612E-2 4.848485E-9 8.018118E-3 8.375005E-3 1.037017E-2 5.151515E-9 5.824634E-3 7.720556E-3 3.744422E-3 5.454545E-9 5.672426E-3 7.554402E-3 3.120230E-3 5.757576E-9 5.301220E-3 7.209779E-3 2.987546E-3 6.060606E-9 4.179841E-3 6.021554E-3 2.313354E-3 6.363636E-9 1.297542E-3 2.217044E-3 5.220922E-4 6.666667E-9 -1.288623E-4 5.748950E-5 -9.482422E-5 6.969697E-9 6.738916E-6 -3.483348E-5 1.060701E-5 7.272727E-9 1.596289E-5 3.753628E-6 1.224033E-5 7.575758E-9 -1.381381E-5 7.238322E-5 -1.650555E-5 7.878788E-9 2.564539E-7 2.640806E-5 1.806135E-6 8.181818E-9 4.779338E-6 1.038752E-5 7.149825E-6 8.484848E-9 -5.826565E-6 4.040431E-5 -7.277908E-6 8.787879E-9 -9.789118E-7 2.644257E-5 -1.168225E-6 9.090909E-9 5.477102E-6 8.122043E-6 7.078044E-6 9.393939E-9 -2.674613E-6 3.258857E-5 -4.093956E-6 9.696970E-9 -3.213957E-6 3.358357E-5 -4.540297E-6 10.000000E-9 4.608582E-6 8.839011E-6 6.772872E-6 1.030303E-8 -5.661666E-7 2.367904E-5 -6.169285E-7 1.060606E-8 -5.476235E-6 3.829953E-5 -7.717309E-6 1.090909E-8 2.094237E-6 1.749337E-5 2.738805E-6 1.121212E-8 1.654257E-6 1.797488E-5 2.404360E-6 1.151515E-8 -5.382164E-6 3.605086E-5 -6.827697E-6 1.181818E-8 -1.970565E-7 2.380248E-5 8.951729E-9 1.212121E-8 3.672996E-6 1.426921E-5 5.105425E-6 1.242424E-8 -3.408412E-6 3.012563E-5 -4.233259E-6 1.272727E-8 -2.294286E-6 2.821421E-5 -2.775752E-6 1.303030E-8 3.947949E-6 1.503562E-5 5.439277E-6 1.333333E-8 -1.262954E-6 2.419133E-5 -1.397602E-6 1.363636E-8 -4.221912E-6 3.001353E-5 -5.286558E-6 1.393939E-8 2.426023E-6 1.975575E-5 3.420879E-6 1.424242E-8 7.122914E-7 2.206458E-5 1.190450E-6 1.454545E-8 -4.839370E-6 3.022498E-5 -6.063602E-6 1.484848E-8 3.902949E-7 2.311311E-5 7.492773E-7 1.515152E-8 2.538739E-6 2.004115E-5 3.557041E-6 1.545455E-8 -3.736043E-6 2.825641E-5 -4.595413E-6 1.575758E-8 -1.494697E-6 2.556099E-5 -1.698935E-6 1.606061E-8 3.442007E-6 1.934463E-5 4.699372E-6 1.636364E-8 -1.815115E-6 2.562295E-5 -2.087523E-6 1.666667E-8 -3.247993E-6 2.745099E-5 -3.947186E-6 1.696970E-8 2.695579E-6 2.061645E-5 3.703485E-6 1.727273E-8 -2.616541E-8 2.355194E-5 2.196874E-7 1.757576E-8 -4.422861E-6 2.843805E-5 -5.422885E-6 1.787879E-8 8.616310E-7 2.282378E-5 1.330569E-6 1.818182E-8 1.647648E-6 2.189443E-5 2.347272E-6 1.848485E-8 -4.011549E-6 2.770343E-5 -4.858493E-6 1.878788E-8 -8.557420E-7 2.461124E-5 -8.612197E-7 1.909091E-8 3.055514E-6 2.070232E-5 4.104418E-6 1.939394E-8 -2.267498E-6 2.581797E-5 -2.619857E-6 1.969697E-8 -2.471522E-6 2.608702E-5 -2.890948E-6 2.000000E-8 2.936226E-6 2.103756E-5 3.913299E-6 2.030303E-8 -6.251941E-7 2.424823E-5 -5.437864E-7 2.060606E-8 -3.999129E-6 2.733384E-5 -4.775994E-6 2.090909E-8 1.260803E-6 2.267780E-5 1.785796E-6 2.121212E-8 9.286233E-7 2.291327E-5 1.386939E-6 2.151515E-8 -4.006038E-6 2.717972E-5 -4.742181E-6 2.181818E-8 -3.250645E-7 2.408065E-5 -1.952048E-7 2.212121E-8 2.405835E-6 2.175109E-5 3.188017E-6 2.242424E-8 -2.658491E-6 2.594672E-5 -3.044189E-6 2.272727E-8 -1.833182E-6 2.530671E-5 -2.045301E-6 2.303030E-8 2.672678E-6 2.163767E-5 3.475327E-6 2.333333E-8 -1.130811E-6 2.467164E-5 -1.157811E-6 2.363636E-8 -3.274131E-6 2.640241E-5 -3.778714E-6 2.393939E-8 1.618576E-6 2.254777E-5 2.156946E-6 2.424242E-8 3.295040E-7 2.352964E-5 6.113999E-7 2.454545E-8 -3.790261E-6 2.673356E-5 -4.364158E-6 2.484848E-8 1.350666E-7 2.372514E-5 3.486113E-7 2.515152E-8 1.731832E-6 2.248597E-5 2.276296E-6 2.545455E-8 -3.015099E-6 2.608807E-5 -3.397533E-6 2.575758E-8 -1.289599E-6 2.480234E-5 -1.354434E-6 2.606061E-8 2.476011E-6 2.196938E-5 3.126668E-6 2.636364E-8 -1.576184E-6 2.498536E-5 -1.666231E-6 2.666667E-8 -2.663783E-6 2.580541E-5 -2.963838E-6 2.696970E-8 1.956406E-6 2.239034E-5 2.475153E-6 2.727273E-8 -1.878670E-7 2.395803E-5 -2.891979E-8 2.757576E-8 -3.629793E-6 2.648694E-5 -4.063595E-6 2.787879E-8 5.517268E-7 2.343605E-5 8.076539E-7 2.818182E-8 1.157270E-6 2.298658E-5 1.524932E-6 2.848485E-8 -3.356179E-6 2.626311E-5 -3.707307E-6 2.878788E-8 -8.091291E-7 2.442506E-5 -7.756296E-7 2.909091E-8 2.331912E-6 2.215275E-5 2.850811E-6 2.939394E-8 -1.985135E-6 2.526086E-5 -2.102172E-6 2.969697E-8 -1.940088E-6 2.508155E-5 -2.052055E-6 3.000000E-8 2.879139E-6 2.130882E-5 3.474287E-6 | [Rising Waveform] R_fixture=50 V_fixture=3.15 V_fixture_min=3.0 V_fixture_max=3.3 0.0 2.614960E+0 2.795508E+0 2.168618E+0 3.030303E-10 2.632586E+0 2.800903E+0 2.202569E+0 6.060606E-10 2.666922E+0 2.813723E+0 2.266562E+0 9.090909E-10 2.716459E+0 2.834071E+0 2.358843E+0 1.212121E-9 2.764156E+0 2.853436E+0 2.448633E+0 1.515152E-9 2.810222E+0 2.871828E+0 2.536416E+0 1.818182E-9 2.855218E+0 2.886289E+0 2.629396E+0 2.121212E-9 2.899527E+0 2.900038E+0 2.728225E+0 2.424242E-9 2.942181E+0 2.913614E+0 2.843256E+0 2.727273E-9 2.981235E+0 2.927476E+0 2.947665E+0 3.030303E-9 3.017413E+0 2.941394E+0 3.042919E+0 3.333333E-9 3.048213E+0 2.952837E+0 3.111121E+0 3.636364E-9 3.076025E+0 2.963228E+0 3.169769E+0 3.939394E-9 3.098198E+0 2.971832E+0 3.213793E+0 4.242424E-9 3.115322E+0 2.978507E+0 3.246710E+0 4.545455E-9 3.128964E+0 2.983849E+0 3.272161E+0 4.848485E-9 3.136154E+0 2.986702E+0 3.285582E+0 5.151515E-9 3.140669E+0 2.988439E+0 3.293858E+0 5.454545E-9 3.141257E+0 2.988492E+0 3.294498E+0 5.757576E-9 3.141497E+0 2.988578E+0 3.294747E+0 6.060606E-9 3.142703E+0 2.989883E+0 3.295696E+0 6.363636E-9 3.147230E+0 2.995565E+0 3.298599E+0 6.666667E-9 3.149728E+0 2.999135E+0 3.299967E+0 6.969697E-9 3.149970E+0 2.999924E+0 3.299976E+0 7.272727E-9 3.150018E+0 3.000039E+0 3.300000E+0 7.575758E-9 3.149998E+0 2.999935E+0 3.300022E+0 7.878788E-9 3.150000E+0 2.999988E+0 3.299995E+0 8.181818E-9 3.150001E+0 3.000008E+0 3.299990E+0 8.484848E-9 3.149998E+0 2.999976E+0 3.300019E+0 8.787879E-9 3.150000E+0 2.999983E+0 3.300003E+0 9.090909E-9 3.150002E+0 2.999995E+0 3.299984E+0 9.393939E-9 3.149999E+0 2.999978E+0 3.300010E+0 9.696970E-9 3.149999E+0 2.999978E+0 3.300011E+0 10.000000E-9 3.150002E+0 2.999995E+0 3.299985E+0 1.030303E-8 3.150000E+0 2.999985E+0 3.300002E+0 1.060606E-8 3.149998E+0 2.999974E+0 3.300018E+0 1.090909E-8 3.150001E+0 2.999989E+0 3.299993E+0 1.121212E-8 3.150001E+0 2.999989E+0 3.299995E+0 1.151515E-8 3.149998E+0 2.999976E+0 3.300018E+0 1.181818E-8 3.150000E+0 2.999985E+0 3.300001E+0 1.212121E-8 3.150002E+0 2.999991E+0 3.299988E+0 1.242424E-8 3.149999E+0 2.999980E+0 3.300011E+0 1.272727E-8 3.149999E+0 2.999981E+0 3.300008E+0 1.303030E-8 3.150002E+0 2.999991E+0 3.299987E+0 1.333333E-8 3.150000E+0 2.999983E+0 3.300004E+0 1.363636E-8 3.149998E+0 2.999979E+0 3.300014E+0 1.393939E-8 3.150001E+0 2.999988E+0 3.299992E+0 1.424242E-8 3.150001E+0 2.999986E+0 3.299998E+0 1.454545E-8 3.149998E+0 2.999979E+0 3.300016E+0 1.484848E-8 3.150001E+0 2.999985E+0 3.299999E+0 1.515152E-8 3.150001E+0 2.999988E+0 3.299991E+0 1.545455E-8 3.149998E+0 2.999981E+0 3.300013E+0 1.575758E-8 3.150000E+0 2.999983E+0 3.300005E+0 1.606061E-8 3.150002E+0 2.999989E+0 3.299988E+0 1.636364E-8 3.149999E+0 2.999983E+0 3.300006E+0 1.666667E-8 3.149999E+0 2.999981E+0 3.300011E+0 1.696970E-8 3.150002E+0 2.999988E+0 3.299990E+0 1.727273E-8 3.150000E+0 2.999985E+0 3.300000E+0 1.757576E-8 3.149998E+0 2.999980E+0 3.300016E+0 1.787879E-8 3.150001E+0 2.999986E+0 3.299996E+0 1.818182E-8 3.150001E+0 2.999987E+0 3.299994E+0 1.848485E-8 3.149998E+0 2.999981E+0 3.300015E+0 1.878788E-8 3.150000E+0 2.999984E+0 3.300003E+0 1.909091E-8 3.150002E+0 2.999988E+0 3.299988E+0 1.939394E-8 3.149999E+0 2.999983E+0 3.300008E+0 1.969697E-8 3.149999E+0 2.999983E+0 3.300009E+0 2.000000E-8 3.150002E+0 2.999987E+0 3.299988E+0 2.030303E-8 3.150000E+0 2.999984E+0 3.300002E+0 2.060606E-8 3.149998E+0 2.999981E+0 3.300015E+0 2.090909E-8 3.150002E+0 2.999986E+0 3.299994E+0 2.121212E-8 3.150001E+0 2.999986E+0 3.299996E+0 2.151515E-8 3.149997E+0 2.999981E+0 3.300016E+0 2.181818E-8 3.150000E+0 2.999984E+0 3.300001E+0 2.212121E-8 3.150003E+0 2.999987E+0 3.299989E+0 2.242424E-8 3.149998E+0 2.999983E+0 3.300011E+0 2.272727E-8 3.149999E+0 2.999983E+0 3.300007E+0 2.303030E-8 3.150003E+0 2.999987E+0 3.299988E+0 2.333333E-8 3.149999E+0 2.999984E+0 3.300004E+0 2.363636E-8 3.149998E+0 2.999982E+0 3.300014E+0 2.393939E-8 3.150002E+0 2.999986E+0 3.299993E+0 2.424242E-8 3.150001E+0 2.999985E+0 3.299998E+0 2.454545E-8 3.149997E+0 2.999982E+0 3.300015E+0 2.484848E-8 3.150001E+0 2.999985E+0 3.299999E+0 2.515152E-8 3.150003E+0 2.999986E+0 3.299992E+0 2.545455E-8 3.149997E+0 2.999982E+0 3.300012E+0 2.575758E-8 3.149999E+0 2.999984E+0 3.300005E+0 2.606061E-8 3.150004E+0 2.999987E+0 3.299988E+0 2.636364E-8 3.149999E+0 2.999983E+0 3.300006E+0 2.666667E-8 3.149998E+0 2.999983E+0 3.300011E+0 2.696970E-8 3.150003E+0 2.999986E+0 3.299990E+0 2.727273E-8 3.150001E+0 2.999985E+0 3.300000E+0 2.757576E-8 3.149996E+0 2.999982E+0 3.300016E+0 2.787879E-8 3.150002E+0 2.999985E+0 3.299997E+0 2.818182E-8 3.150002E+0 2.999986E+0 3.299994E+0 2.848485E-8 3.149996E+0 2.999982E+0 3.300014E+0 2.878788E-8 3.150000E+0 2.999984E+0 3.300003E+0 2.909091E-8 3.150004E+0 2.999987E+0 3.299989E+0 2.939394E-8 3.149998E+0 2.999983E+0 3.300008E+0 2.969697E-8 3.149998E+0 2.999983E+0 3.300008E+0 3.000000E-8 3.150006E+0 2.999987E+0 3.299986E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 2.661027E-6 3.228531E-5 1.473394E-6 3.030303E-10 -3.322340E-3 -4.071889E-3 -2.023766E-3 6.060606E-10 -5.390656E-3 -6.985626E-3 -3.039876E-3 9.090909E-10 -5.435229E-3 -7.178236E-3 -3.030517E-3 1.212121E-9 -5.325205E-3 -6.989023E-3 -2.101873E-3 1.515152E-9 -5.004495E-3 -6.472227E-3 -1.146975E-4 1.818182E-9 -2.134802E-3 -6.098378E-3 1.054066E-2 2.121212E-9 3.076992E-3 -5.062548E-3 2.664489E-2 2.424242E-9 1.452183E-2 -1.793734E-3 5.575580E-2 2.727273E-9 3.115602E-2 3.408132E-3 9.719303E-2 3.030303E-9 5.195096E-2 1.010211E-2 1.489627E-1 3.333333E-9 8.075220E-2 1.881349E-2 2.272534E-1 3.636364E-9 1.139732E-1 2.870005E-2 3.237431E-1 3.939394E-9 1.555162E-1 4.083784E-2 4.567260E-1 4.242424E-9 2.064864E-1 5.491528E-2 6.039363E-1 4.545455E-9 2.631654E-1 7.040661E-2 7.577954E-1 4.848485E-9 3.230734E-1 8.922637E-2 8.946301E-1 5.151515E-9 3.824139E-1 1.088624E-1 1.025527E+0 5.454545E-9 4.399370E-1 1.294067E-1 1.148278E+0 5.757576E-9 4.995339E-1 1.499936E-1 1.267761E+0 6.060606E-9 5.592098E-1 1.709186E-1 1.383277E+0 6.363636E-9 5.934096E-1 1.853233E-1 1.448941E+0 6.666667E-9 6.096536E-1 1.924928E-1 1.482362E+0 6.969697E-9 6.108649E-1 1.930948E-1 1.488906E+0 7.272727E-9 6.109730E-1 1.931077E-1 1.490953E+0 7.575758E-9 6.107390E-1 1.929478E-1 1.491317E+0 7.878788E-9 6.108761E-1 1.930514E-1 1.491277E+0 8.181818E-9 6.109280E-1 1.930920E-1 1.491261E+0 8.484848E-9 6.108464E-1 1.930342E-1 1.491301E+0 8.787879E-9 6.108653E-1 1.930453E-1 1.491282E+0 9.090909E-9 6.109007E-1 1.930669E-1 1.491258E+0 9.393939E-9 6.108741E-1 1.930419E-1 1.491291E+0 9.696970E-9 6.108719E-1 1.930434E-1 1.491294E+0 10.000000E-9 6.108966E-1 1.930738E-1 1.491262E+0 1.030303E-8 6.108818E-1 1.930479E-1 1.491282E+0 1.060606E-8 6.108672E-1 1.930246E-1 1.491301E+0 1.090909E-8 6.108878E-1 1.930623E-1 1.491273E+0 1.121212E-8 6.108873E-1 1.930613E-1 1.491274E+0 1.151515E-8 6.108694E-1 1.930285E-1 1.491298E+0 1.181818E-8 6.108816E-1 1.930520E-1 1.491282E+0 1.212121E-8 6.108910E-1 1.930700E-1 1.491269E+0 1.242424E-8 6.108753E-1 1.930396E-1 1.491291E+0 1.272727E-8 6.108772E-1 1.930439E-1 1.491288E+0 1.303030E-8 6.108902E-1 1.930700E-1 1.491270E+0 1.333333E-8 6.108801E-1 1.930496E-1 1.491284E+0 1.363636E-8 6.108741E-1 1.930376E-1 1.491292E+0 1.393939E-8 6.108864E-1 1.930625E-1 1.491275E+0 1.424242E-8 6.108837E-1 1.930568E-1 1.491279E+0 1.454545E-8 6.108740E-1 1.930369E-1 1.491293E+0 1.484848E-8 6.108825E-1 1.930547E-1 1.491280E+0 1.515152E-8 6.108862E-1 1.930623E-1 1.491275E+0 1.545455E-8 6.108765E-1 1.930418E-1 1.491290E+0 1.575758E-8 6.108796E-1 1.930486E-1 1.491285E+0 1.606061E-8 6.108870E-1 1.930642E-1 1.491274E+0 1.636364E-8 6.108796E-1 1.930483E-1 1.491285E+0 1.666667E-8 6.108774E-1 1.930437E-1 1.491288E+0 1.696970E-8 6.108854E-1 1.930611E-1 1.491276E+0 1.727273E-8 6.108820E-1 1.930535E-1 1.491281E+0 1.757576E-8 6.108763E-1 1.930410E-1 1.491290E+0 1.787879E-8 6.108828E-1 1.930556E-1 1.491280E+0 1.818182E-8 6.108839E-1 1.930579E-1 1.491278E+0 1.848485E-8 6.108772E-1 1.930428E-1 1.491289E+0 1.878788E-8 6.108808E-1 1.930509E-1 1.491283E+0 1.909091E-8 6.108853E-1 1.930612E-1 1.491276E+0 1.939394E-8 6.108794E-1 1.930476E-1 1.491285E+0 1.969697E-8 6.108791E-1 1.930470E-1 1.491286E+0 2.000000E-8 6.108849E-1 1.930605E-1 1.491276E+0 2.030303E-8 6.108812E-1 1.930518E-1 1.491282E+0 2.060606E-8 6.108777E-1 1.930434E-1 1.491288E+0 2.090909E-8 6.108830E-1 1.930562E-1 1.491279E+0 2.121212E-8 6.108827E-1 1.930555E-1 1.491280E+0 2.151515E-8 6.108778E-1 1.930437E-1 1.491288E+0 2.181818E-8 6.108814E-1 1.930523E-1 1.491282E+0 2.212121E-8 6.108841E-1 1.930588E-1 1.491278E+0 2.242424E-8 6.108792E-1 1.930470E-1 1.491286E+0 2.272727E-8 6.108800E-1 1.930489E-1 1.491284E+0 2.303030E-8 6.108842E-1 1.930593E-1 1.491277E+0 2.333333E-8 6.108807E-1 1.930506E-1 1.491283E+0 2.363636E-8 6.108787E-1 1.930456E-1 1.491287E+0 2.393939E-8 6.108832E-1 1.930568E-1 1.491279E+0 2.424242E-8 6.108820E-1 1.930539E-1 1.491281E+0 2.454545E-8 6.108783E-1 1.930446E-1 1.491287E+0 2.484848E-8 6.108818E-1 1.930534E-1 1.491281E+0 2.515152E-8 6.108832E-1 1.930570E-1 1.491279E+0 2.545455E-8 6.108791E-1 1.930463E-1 1.491286E+0 2.575758E-8 6.108806E-1 1.930502E-1 1.491283E+0 2.606061E-8 6.108839E-1 1.930587E-1 1.491278E+0 2.636364E-8 6.108803E-1 1.930496E-1 1.491284E+0 2.666667E-8 6.108794E-1 1.930472E-1 1.491285E+0 2.696970E-8 6.108834E-1 1.930575E-1 1.491279E+0 2.727273E-8 6.108815E-1 1.930527E-1 1.491282E+0 2.757576E-8 6.108786E-1 1.930450E-1 1.491287E+0 2.787879E-8 6.108822E-1 1.930543E-1 1.491281E+0 2.818182E-8 6.108827E-1 1.930557E-1 1.491280E+0 2.848485E-8 6.108788E-1 1.930456E-1 1.491286E+0 2.878788E-8 6.108810E-1 1.930513E-1 1.491283E+0 2.909091E-8 6.108837E-1 1.930583E-1 1.491278E+0 2.939394E-8 6.108800E-1 1.930487E-1 1.491284E+0 2.969697E-8 6.108802E-1 1.930488E-1 1.491284E+0 3.000000E-8 6.108846E-1 1.930596E-1 1.491277E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 2.661027E-6 3.228531E-5 1.473394E-6 3.030303E-10 -3.322340E-3 -4.071889E-3 -2.023766E-3 6.060606E-10 -5.390656E-3 -6.985626E-3 -3.039876E-3 9.090909E-10 -5.435229E-3 -7.178236E-3 -3.030517E-3 1.212121E-9 -5.325205E-3 -6.989023E-3 -2.101873E-3 1.515152E-9 -5.004495E-3 -6.472227E-3 -1.146975E-4 1.818182E-9 -2.134802E-3 -6.098378E-3 1.054066E-2 2.121212E-9 3.076992E-3 -5.062548E-3 2.664489E-2 2.424242E-9 1.452183E-2 -1.793734E-3 5.575580E-2 2.727273E-9 3.115602E-2 3.408132E-3 9.719303E-2 3.030303E-9 5.195096E-2 1.010211E-2 1.489627E-1 3.333333E-9 8.075220E-2 1.881349E-2 2.272534E-1 3.636364E-9 1.139732E-1 2.870005E-2 3.237431E-1 3.939394E-9 1.555162E-1 4.083784E-2 4.567260E-1 4.242424E-9 2.064864E-1 5.491528E-2 6.039363E-1 4.545455E-9 2.631654E-1 7.040661E-2 7.577954E-1 4.848485E-9 3.230734E-1 8.922637E-2 8.946301E-1 5.151515E-9 3.824139E-1 1.088624E-1 1.025527E+0 5.454545E-9 4.399370E-1 1.294067E-1 1.148278E+0 5.757576E-9 4.995339E-1 1.499936E-1 1.267761E+0 6.060606E-9 5.592098E-1 1.709186E-1 1.383277E+0 6.363636E-9 5.934096E-1 1.853233E-1 1.448941E+0 6.666667E-9 6.096536E-1 1.924928E-1 1.482362E+0 6.969697E-9 6.108649E-1 1.930948E-1 1.488906E+0 7.272727E-9 6.109730E-1 1.931077E-1 1.490953E+0 7.575758E-9 6.107390E-1 1.929478E-1 1.491317E+0 7.878788E-9 6.108761E-1 1.930514E-1 1.491277E+0 8.181818E-9 6.109280E-1 1.930920E-1 1.491261E+0 8.484848E-9 6.108464E-1 1.930342E-1 1.491301E+0 8.787879E-9 6.108653E-1 1.930453E-1 1.491282E+0 9.090909E-9 6.109007E-1 1.930669E-1 1.491258E+0 9.393939E-9 6.108741E-1 1.930419E-1 1.491291E+0 9.696970E-9 6.108719E-1 1.930434E-1 1.491294E+0 10.000000E-9 6.108966E-1 1.930738E-1 1.491262E+0 1.030303E-8 6.108818E-1 1.930479E-1 1.491282E+0 1.060606E-8 6.108672E-1 1.930246E-1 1.491301E+0 1.090909E-8 6.108878E-1 1.930623E-1 1.491273E+0 1.121212E-8 6.108873E-1 1.930613E-1 1.491274E+0 1.151515E-8 6.108694E-1 1.930285E-1 1.491298E+0 1.181818E-8 6.108816E-1 1.930520E-1 1.491282E+0 1.212121E-8 6.108910E-1 1.930700E-1 1.491269E+0 1.242424E-8 6.108753E-1 1.930396E-1 1.491291E+0 1.272727E-8 6.108772E-1 1.930439E-1 1.491288E+0 1.303030E-8 6.108902E-1 1.930700E-1 1.491270E+0 1.333333E-8 6.108801E-1 1.930496E-1 1.491284E+0 1.363636E-8 6.108741E-1 1.930376E-1 1.491292E+0 1.393939E-8 6.108864E-1 1.930625E-1 1.491275E+0 1.424242E-8 6.108837E-1 1.930568E-1 1.491279E+0 1.454545E-8 6.108740E-1 1.930369E-1 1.491293E+0 1.484848E-8 6.108825E-1 1.930547E-1 1.491280E+0 1.515152E-8 6.108862E-1 1.930623E-1 1.491275E+0 1.545455E-8 6.108765E-1 1.930418E-1 1.491290E+0 1.575758E-8 6.108796E-1 1.930486E-1 1.491285E+0 1.606061E-8 6.108870E-1 1.930642E-1 1.491274E+0 1.636364E-8 6.108796E-1 1.930483E-1 1.491285E+0 1.666667E-8 6.108774E-1 1.930437E-1 1.491288E+0 1.696970E-8 6.108854E-1 1.930611E-1 1.491276E+0 1.727273E-8 6.108820E-1 1.930535E-1 1.491281E+0 1.757576E-8 6.108763E-1 1.930410E-1 1.491290E+0 1.787879E-8 6.108828E-1 1.930556E-1 1.491280E+0 1.818182E-8 6.108839E-1 1.930579E-1 1.491278E+0 1.848485E-8 6.108772E-1 1.930428E-1 1.491289E+0 1.878788E-8 6.108808E-1 1.930509E-1 1.491283E+0 1.909091E-8 6.108853E-1 1.930612E-1 1.491276E+0 1.939394E-8 6.108794E-1 1.930476E-1 1.491285E+0 1.969697E-8 6.108791E-1 1.930470E-1 1.491286E+0 2.000000E-8 6.108849E-1 1.930605E-1 1.491276E+0 2.030303E-8 6.108812E-1 1.930518E-1 1.491282E+0 2.060606E-8 6.108777E-1 1.930434E-1 1.491288E+0 2.090909E-8 6.108830E-1 1.930562E-1 1.491279E+0 2.121212E-8 6.108827E-1 1.930555E-1 1.491280E+0 2.151515E-8 6.108778E-1 1.930437E-1 1.491288E+0 2.181818E-8 6.108814E-1 1.930523E-1 1.491282E+0 2.212121E-8 6.108841E-1 1.930588E-1 1.491278E+0 2.242424E-8 6.108792E-1 1.930470E-1 1.491286E+0 2.272727E-8 6.108800E-1 1.930489E-1 1.491284E+0 2.303030E-8 6.108842E-1 1.930593E-1 1.491277E+0 2.333333E-8 6.108807E-1 1.930506E-1 1.491283E+0 2.363636E-8 6.108787E-1 1.930456E-1 1.491287E+0 2.393939E-8 6.108832E-1 1.930568E-1 1.491279E+0 2.424242E-8 6.108820E-1 1.930539E-1 1.491281E+0 2.454545E-8 6.108783E-1 1.930446E-1 1.491287E+0 2.484848E-8 6.108818E-1 1.930534E-1 1.491281E+0 2.515152E-8 6.108832E-1 1.930570E-1 1.491279E+0 2.545455E-8 6.108791E-1 1.930463E-1 1.491286E+0 2.575758E-8 6.108806E-1 1.930502E-1 1.491283E+0 2.606061E-8 6.108839E-1 1.930587E-1 1.491278E+0 2.636364E-8 6.108803E-1 1.930496E-1 1.491284E+0 2.666667E-8 6.108794E-1 1.930472E-1 1.491285E+0 2.696970E-8 6.108834E-1 1.930575E-1 1.491279E+0 2.727273E-8 6.108815E-1 1.930527E-1 1.491282E+0 2.757576E-8 6.108786E-1 1.930450E-1 1.491287E+0 2.787879E-8 6.108822E-1 1.930543E-1 1.491281E+0 2.818182E-8 6.108827E-1 1.930557E-1 1.491280E+0 2.848485E-8 6.108788E-1 1.930456E-1 1.491286E+0 2.878788E-8 6.108810E-1 1.930513E-1 1.491283E+0 2.909091E-8 6.108837E-1 1.930583E-1 1.491278E+0 2.939394E-8 6.108800E-1 1.930487E-1 1.491284E+0 2.969697E-8 6.108802E-1 1.930488E-1 1.491284E+0 3.000000E-8 6.108846E-1 1.930596E-1 1.491277E+0 | |[End data_o | |====================================================================== [End]