| ========================================================================= | Fairchild Semiconductor Corporation | | IBIS Model of NC7SU04M5 | TinyLogic(tm) HS Unbuffered INVERTER | SOT23-5 Package Type | ========================================================================= | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7su04m5_450.ibs | [File Rev] 1.0 | [Date] Oct 19, 2005 2:44:05 PM | [Source] SPICE to IBIS translation | [Notes] Covers Vcc range of 4.5 to 5.5 Volts | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Cont: Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2005 Fairchild Semiconductor Corp. | [Component] nc7su04 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 0.03 0.022 0.032 L_pkg 0.91n 0.9n 10.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 nc SU_input 32m 1.01n 0.13p 2 a SU_input 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y SU_output 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] SU_input Model_type Input Vinh=4.4 Vinl=0.9 C_comp 2p 2p 2p | [Temperature Range] 25 85 -40 | [Voltage Range] 5 4.5 5.5 | [GND Clamp] -5.000000E+0 -2.685861E+0 -2.643759E+0 -2.733891E+0 -4.900000E+0 -2.619075E+0 -2.579008E+0 -2.664873E+0 -4.800000E+0 -2.552290E+0 -2.514256E+0 -2.595856E+0 -4.700000E+0 -2.485504E+0 -2.449505E+0 -2.526838E+0 -4.600000E+0 -2.418718E+0 -2.384753E+0 -2.457821E+0 -4.500000E+0 -2.351933E+0 -2.320002E+0 -2.388803E+0 -4.400000E+0 -2.285147E+0 -2.255250E+0 -2.319786E+0 -4.300000E+0 -2.218361E+0 -2.190499E+0 -2.250769E+0 -4.200000E+0 -2.151576E+0 -2.125748E+0 -2.181752E+0 -4.100000E+0 -2.084790E+0 -2.060996E+0 -2.112734E+0 -4.000000E+0 -2.018004E+0 -1.996245E+0 -2.043717E+0 -3.900000E+0 -1.951219E+0 -1.931493E+0 -1.974700E+0 -3.800000E+0 -1.884433E+0 -1.866742E+0 -1.905683E+0 -3.700000E+0 -1.817648E+0 -1.801990E+0 -1.836666E+0 -3.600000E+0 -1.750862E+0 -1.737239E+0 -1.767649E+0 -3.500000E+0 -1.684076E+0 -1.672487E+0 -1.698632E+0 -3.400000E+0 -1.617291E+0 -1.607736E+0 -1.629615E+0 -3.300000E+0 -1.550505E+0 -1.542985E+0 -1.560598E+0 -3.200000E+0 -1.483720E+0 -1.478233E+0 -1.491581E+0 -3.100000E+0 -1.416934E+0 -1.413482E+0 -1.422564E+0 -3.000000E+0 -1.350149E+0 -1.348731E+0 -1.353547E+0 -2.900000E+0 -1.283364E+0 -1.283979E+0 -1.284531E+0 -2.800000E+0 -1.216578E+0 -1.219228E+0 -1.215515E+0 -2.700000E+0 -1.149811E+0 -1.154494E+0 -1.146516E+0 -2.600000E+0 -1.083110E+0 -1.089830E+0 -1.077574E+0 -2.500000E+0 -1.016484E+0 -1.025247E+0 -1.008699E+0 -2.400000E+0 -9.499429E-1 -9.607564E-1 -9.398998E-1 -2.300000E+0 -8.834994E-1 -8.963692E-1 -8.711875E-1 -2.200000E+0 -8.171681E-1 -8.321008E-1 -8.025762E-1 -2.100000E+0 -7.509674E-1 -7.679695E-1 -7.340836E-1 -2.000000E+0 -6.849205E-1 -7.039980E-1 -6.657323E-1 -1.900000E+0 -6.190575E-1 -6.402155E-1 -5.975521E-1 -1.800000E+0 -5.534179E-1 -5.766593E-1 -5.295831E-1 -1.700000E+0 -4.880551E-1 -5.133790E-1 -4.618811E-1 -1.600000E+0 -4.230443E-1 -4.504425E-1 -3.945273E-1 -1.500000E+0 -3.584950E-1 -3.879454E-1 -3.276456E-1 -1.400000E+0 -2.945781E-1 -3.260280E-1 -2.614424E-1 -1.300000E+0 -2.315683E-1 -2.649085E-1 -1.962778E-1 -1.200000E+0 -1.699708E-1 -2.049501E-1 -1.329055E-1 -1.100000E+0 -1.108287E-1 -1.468166E-1 -7.324484E-2 -1.000000E+0 -5.677262E-2 -9.189063E-2 -2.416303E-2 -9.000000E-1 -1.604618E-2 -4.358414E-2 -5.362438E-3 -8.000000E-1 -2.295305E-3 -1.087839E-2 -3.341666E-3 -7.000000E-1 -8.282180E-4 -1.205059E-3 -2.018699E-3 -6.000000E-1 -3.563404E-4 -1.851320E-4 -6.523763E-4 -5.000000E-1 -8.319487E-5 -4.939675E-5 -8.318570E-5 -4.000000E-1 -8.491571E-6 -9.915119E-6 -5.195835E-6 -3.000000E-1 -5.176976E-7 -1.035755E-6 -1.489700E-7 -2.000000E-1 -2.071536E-8 -7.064226E-8 -2.405391E-9 -1.000000E-1 -6.590951E-10 -3.690648E-9 -9.507434E-11 1.000000E-1 -4.189404E-11 1.082565E-10 -6.198109E-11 2.000000E-1 -3.706885E-11 1.230505E-10 -5.816458E-11 3.000000E-1 -3.276146E-11 1.314322E-10 -5.435330E-11 4.000000E-1 -2.854084E-11 1.387581E-10 -5.054468E-11 5.000000E-1 -2.435852E-11 1.456931E-10 -4.674106E-11 6.000000E-1 -2.019274E-11 1.524598E-10 -4.292833E-11 7.000000E-1 -1.602829E-11 1.591061E-10 -3.913114E-11 8.000000E-1 -1.186806E-11 1.657285E-10 -3.531797E-11 9.000000E-1 -7.713607E-12 1.723239E-10 -3.150191E-11 1.000000E+0 -3.555822E-12 1.788594E-10 -2.769030E-11 1.100000E+0 6.163958E-13 1.854099E-10 -2.387424E-11 1.200000E+0 4.770850E-12 1.919358E-10 -2.005640E-11 1.300000E+0 8.908874E-12 1.984848E-10 -1.624034E-11 1.400000E+0 1.310552E-11 2.050178E-10 -1.242206E-11 1.500000E+0 1.726930E-11 2.115446E-10 -8.608669E-12 1.600000E+0 2.142864E-11 2.180958E-10 -4.795275E-12 1.700000E+0 2.561062E-11 2.246217E-10 -9.676704E-13 1.800000E+0 2.979350E-11 2.312297E-10 2.832401E-12 1.900000E+0 3.394263E-11 2.378315E-10 6.668444E-12 2.000000E+0 3.811973E-11 2.444227E-10 1.048050E-11 2.100000E+0 4.230305E-11 2.509752E-10 1.429612E-11 2.200000E+0 4.646772E-11 2.576188E-10 1.813394E-11 2.300000E+0 5.067413E-11 2.642135E-10 2.193090E-11 2.400000E+0 5.484235E-11 2.708651E-10 2.574652E-11 2.500000E+0 5.904166E-11 2.774696E-10 2.955947E-11 2.600000E+0 6.318057E-11 2.841265E-10 3.339640E-11 2.700000E+0 6.740653E-11 2.908562E-10 3.718625E-11 2.800000E+0 7.161649E-11 2.975273E-10 4.100986E-11 2.900000E+0 7.578382E-11 3.043690E-10 4.480949E-11 3.000000E+0 8.000356E-11 3.111804E-10 4.859579E-11 3.100000E+0 8.418599E-11 3.180336E-10 5.236966E-11 3.200000E+0 8.837109E-11 3.249623E-10 5.620926E-11 3.300000E+0 9.260415E-11 3.319522E-10 5.999823E-11 3.400000E+0 9.685319E-11 3.389573E-10 6.379874E-11 3.500000E+0 1.011093E-10 3.461809E-10 6.754064E-11 3.600000E+0 1.054143E-10 3.533716E-10 7.136336E-11 3.700000E+0 1.096616E-10 3.608962E-10 7.523049E-11 3.800000E+0 1.139302E-10 3.683400E-10 7.900525E-11 3.900000E+0 1.182183E-10 3.760672E-10 8.276935E-11 4.000000E+0 1.225793E-10 3.839888E-10 8.659740E-11 4.100000E+0 1.269154E-10 3.920535E-10 9.036682E-11 4.200000E+0 1.313385E-10 4.002771E-10 9.420020E-11 4.300000E+0 1.357421E-10 4.088339E-10 9.794476E-11 4.400000E+0 1.401688E-10 4.178862E-10 1.018243E-10 4.500000E+0 1.446807E-10 4.296528E-10 1.056524E-10 4.600000E+0 1.492246E-10 5.016147E-10 1.094396E-10 4.700000E+0 1.537632E-10 1.945995E-9 1.133174E-10 4.800000E+0 1.583693E-10 3.489192E-8 1.170672E-10 4.900000E+0 1.630713E-10 7.910288E-7 1.208491E-10 5.000000E+0 1.676828E-10 1.814041E-5 1.246931E-10 | [POWER Clamp] 0.0 1.676828E-10 4.296528E-10 1.438725E-10 -10.000000E-2 1.724683E-10 5.016147E-10 1.477023E-10 -2.000000E-1 1.789679E-10 1.945912E-9 1.515677E-10 -3.000000E-1 2.517719E-10 3.489192E-8 1.553477E-10 -4.000000E-1 3.185836E-9 7.910288E-7 1.596021E-10 -5.000000E-1 1.295339E-7 1.813326E-5 2.093010E-10 -6.000000E-1 5.576236E-6 4.113086E-4 5.862539E-9 -7.000000E-1 2.384688E-4 7.529231E-3 7.017238E-7 -8.000000E-1 7.712748E-3 4.801669E-2 8.607907E-5 -9.000000E-1 5.509671E-2 1.183475E-1 7.423387E-3 -1.000000E+0 1.311753E-1 2.007594E-1 6.259521E-2 -1.100000E+0 2.170349E-1 2.883424E-1 1.443696E-1 -1.200000E+0 3.069584E-1 3.787339E-1 2.335873E-1 -1.300000E+0 3.990879E-1 4.708609E-1 3.258174E-1 -1.400000E+0 4.925860E-1 5.641580E-1 4.196824E-1 -1.500000E+0 5.870113E-1 6.582943E-1 5.145655E-1 -1.600000E+0 6.821042E-1 7.530606E-1 6.101413E-1 -1.700000E+0 7.777003E-1 8.483163E-1 7.062178E-1 -1.800000E+0 8.736888E-1 9.439635E-1 8.026730E-1 -1.900000E+0 9.699901E-1 1.039859E+0 8.994245E-1 -2.000000E+0 1.066468E+0 1.135890E+0 9.964087E-1 -2.100000E+0 1.163061E+0 1.232048E+0 1.093517E+0 -2.200000E+0 1.259761E+0 1.328327E+0 1.190716E+0 -2.300000E+0 1.356560E+0 1.424719E+0 1.287999E+0 -2.400000E+0 1.453453E+0 1.521215E+0 1.385360E+0 -2.500000E+0 1.550418E+0 1.617747E+0 1.482792E+0 -2.600000E+0 1.647390E+0 1.714279E+0 1.580254E+0 -2.700000E+0 1.744363E+0 1.810811E+0 1.677716E+0 -2.800000E+0 1.841335E+0 1.907343E+0 1.775178E+0 -2.900000E+0 1.938308E+0 2.003875E+0 1.872639E+0 -3.000000E+0 2.035280E+0 2.100408E+0 1.970101E+0 -3.100000E+0 2.132252E+0 2.196940E+0 2.067563E+0 -3.200000E+0 2.229225E+0 2.293472E+0 2.165024E+0 -3.300000E+0 2.326197E+0 2.390004E+0 2.262486E+0 -3.400000E+0 2.423170E+0 2.486536E+0 2.359947E+0 -3.500000E+0 2.520142E+0 2.583068E+0 2.457409E+0 -3.600000E+0 2.617114E+0 2.679600E+0 2.554871E+0 -3.700000E+0 2.714087E+0 2.776132E+0 2.652332E+0 -3.800000E+0 2.811059E+0 2.872664E+0 2.749794E+0 -3.900000E+0 2.908032E+0 2.969197E+0 2.847256E+0 -4.000000E+0 3.005004E+0 3.065729E+0 2.944717E+0 -4.100000E+0 3.101977E+0 3.162261E+0 3.042179E+0 -4.200000E+0 3.198949E+0 3.258793E+0 3.139641E+0 -4.300000E+0 3.295921E+0 3.355325E+0 3.237102E+0 -4.400000E+0 3.392894E+0 3.451857E+0 3.334564E+0 -4.500000E+0 3.489866E+0 3.548389E+0 3.432026E+0 -4.600000E+0 3.586839E+0 3.644922E+0 3.529487E+0 -4.700000E+0 3.683811E+0 3.741454E+0 3.626949E+0 -4.800000E+0 3.780784E+0 3.837986E+0 3.724411E+0 -4.900000E+0 3.877756E+0 3.934518E+0 3.821872E+0 -5.000000E+0 3.974728E+0 4.031050E+0 3.919334E+0 | |[End SU_input | |====================================================================== | [Model] SU_output Model_type Output Polarity Inverting Vref=0 Cref=50p C_comp 10p 10p 10p [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 5 4.5 5.5 | [Pullup] -5.000000E+0 4.068087E+0 4.139655E+0 3.996297E+0 -4.800000E+0 3.870620E+0 3.942602E+0 3.798376E+0 -4.700000E+0 3.771886E+0 3.844076E+0 3.699415E+0 -4.500000E+0 3.574419E+0 3.647022E+0 3.501493E+0 -4.400000E+0 3.475686E+0 3.548496E+0 3.402532E+0 -4.200000E+0 3.278219E+0 3.351443E+0 3.204610E+0 -4.100000E+0 3.179485E+0 3.252916E+0 3.105650E+0 -3.900000E+0 2.982018E+0 3.055863E+0 2.907728E+0 -3.800000E+0 2.883285E+0 2.957336E+0 2.808767E+0 -3.600000E+0 2.685818E+0 2.760283E+0 2.610846E+0 -3.500000E+0 2.587086E+0 2.661756E+0 2.511907E+0 -3.300000E+0 2.389726E+0 2.464756E+0 2.314129E+0 -3.200000E+0 2.291113E+0 2.366327E+0 2.215296E+0 -3.000000E+0 2.094037E+0 2.169638E+0 2.017760E+0 -2.900000E+0 1.995585E+0 2.071389E+0 1.919066E+0 -2.700000E+0 1.798882E+0 1.875110E+0 1.721850E+0 -2.600000E+0 1.700646E+0 1.777097E+0 1.623343E+0 -2.400000E+0 1.504450E+0 1.581370E+0 1.426573E+0 -2.300000E+0 1.406516E+0 1.483681E+0 1.328332E+0 -2.100000E+0 1.211053E+0 1.288733E+0 1.132220E+0 -2.000000E+0 1.113569E+0 1.191518E+0 1.034392E+0 -1.800000E+0 9.192549E-1 9.977534E-1 8.393525E-1 -1.700000E+0 8.225173E-1 9.012907E-1 7.422404E-1 -1.500000E+0 6.302519E-1 7.095318E-1 5.492510E-1 -1.400000E+0 5.349747E-1 6.144448E-1 4.536803E-1 -1.200000E+0 3.473580E-1 4.267897E-1 2.661134E-1 -1.100000E+0 2.561096E-1 3.349532E-1 1.760120E-1 -9.000000E-1 8.812913E-2 1.598967E-1 3.314422E-2 -8.000000E-1 2.940634E-2 8.287296E-2 2.060045E-2 -6.000000E-1 1.041745E-2 8.608138E-3 1.538710E-2 -5.000000E-1 8.672254E-3 6.023187E-3 1.290287E-2 -3.000000E-1 5.204429E-3 3.542314E-3 7.828538E-3 -2.000000E-1 3.465778E-3 2.347657E-3 5.243372E-3 0.0 3.343441E-10 8.558871E-10 2.861251E-10 2.000000E-1 -3.335717E-3 -2.233850E-3 -5.093018E-3 3.000000E-1 -4.920805E-3 -3.292877E-3 -7.501643E-3 5.000000E-1 -7.926961E-3 -5.295501E-3 -1.204953E-2 6.000000E-1 -9.348643E-3 -6.239249E-3 -1.419130E-2 8.000000E-1 -1.203075E-2 -8.012008E-3 -1.821671E-2 9.000000E-1 -1.329180E-2 -8.841181E-3 -2.010278E-2 1.100000E+0 -1.565545E-2 -1.038554E-2 -2.362763E-2 1.200000E+0 -1.675868E-2 -1.110091E-2 -2.526875E-2 1.400000E+0 -1.880957E-2 -1.241852E-2 -2.831418E-2 1.500000E+0 -1.975789E-2 -1.302099E-2 -2.972074E-2 1.700000E+0 -2.150200E-2 -1.411388E-2 -3.230715E-2 1.800000E+0 -2.229851E-2 -1.460463E-2 -3.348916E-2 2.000000E+0 -2.374247E-2 -1.547589E-2 -3.563620E-2 2.100000E+0 -2.439084E-2 -1.585708E-2 -3.660332E-2 2.300000E+0 -2.554334E-2 -1.651343E-2 -3.833008E-2 2.400000E+0 -2.604909E-2 -1.679061E-2 -3.909193E-2 2.600000E+0 -2.692582E-2 -1.725186E-2 -4.041924E-2 2.700000E+0 -2.730069E-2 -1.744161E-2 -4.098853E-2 2.900000E+0 -2.793809E-2 -1.775767E-2 -4.195372E-2 3.000000E+0 -2.820828E-2 -1.789134E-2 -4.235857E-2 3.200000E+0 -2.867204E-2 -1.812433E-2 -4.303981E-2 3.300000E+0 -2.887289E-2 -1.822754E-2 -4.332713E-2 3.500000E+0 -2.922682E-2 -1.841380E-2 -4.381909E-2 3.600000E+0 -2.938414E-2 -1.849855E-2 -4.403149E-2 3.800000E+0 -2.966743E-2 -1.865436E-2 -4.440424E-2 3.900000E+0 -2.979580E-2 -1.872633E-2 -4.456921E-2 4.100000E+0 -3.003064E-2 -1.886019E-2 -4.486530E-2 4.200000E+0 -3.013859E-2 -1.892266E-2 -4.499915E-2 4.400000E+0 -3.033850E-2 -1.903988E-2 -4.524385E-2 4.500000E+0 -3.043143E-2 -1.909501E-2 -4.535638E-2 4.700000E+0 -3.060523E-2 -1.919933E-2 -4.556521E-2 4.800000E+0 -3.068677E-2 -1.925054E-2 -4.566260E-2 5.000000E+0 -3.084054E-2 -1.947297E-2 -4.584560E-2 5.200000E+0 -3.098354E-2 -2.296203E-2 -4.601538E-2 5.300000E+0 -3.105250E-2 -4.453718E-2 -4.609615E-2 5.500000E+0 -3.135213E-2 -2.091990E-1 -4.625090E-2 5.600000E+0 -3.211470E-2 -3.193818E-1 -4.632547E-2 5.800000E+0 -3.809455E-2 -5.558719E-1 -4.647072E-2 5.900000E+0 -6.780824E-2 -6.782001E-1 -4.655179E-2 6.100000E+0 -2.588059E-1 -9.271599E-1 -4.799025E-2 6.200000E+0 -3.772505E-1 -1.053085E+0 -5.105179E-2 6.400000E+0 -6.266463E-1 -1.306849E+0 -6.109757E-2 6.500000E+0 -7.545467E-1 -1.434456E+0 -1.002990E-1 6.700000E+0 -1.013784E+0 -1.690740E+0 -3.179698E-1 6.800000E+0 -1.144564E+0 -1.819315E+0 -4.447550E-1 7.000000E+0 -1.407678E+0 -2.077147E+0 -7.076026E-1 7.100000E+0 -1.539826E+0 -2.206350E+0 -8.414335E-1 7.300000E+0 -1.805004E+0 -2.465224E+0 -1.111698E+0 7.400000E+0 -1.937951E+0 -2.594770E+0 -1.247722E+0 7.600000E+0 -2.204412E+0 -2.853866E+0 -1.520976E+0 7.700000E+0 -2.337883E+0 -2.983417E+0 -1.658066E+0 7.900000E+0 -2.605141E+0 -3.242525E+0 -1.932946E+0 8.000000E+0 -2.738799E+0 -3.372082E+0 -2.070673E+0 8.200000E+0 -3.006126E+0 -3.631204E+0 -2.346589E+0 8.300000E+0 -3.139797E+0 -3.760770E+0 -2.484744E+0 8.500000E+0 -3.407154E+0 -4.019909E+0 -2.761175E+0 8.600000E+0 -3.540841E+0 -4.149483E+0 -2.899407E+0 8.800000E+0 -3.808232E+0 -4.408641E+0 -3.175906E+0 8.900000E+0 -3.941937E+0 -4.538226E+0 -3.314173E+0 9.100000E+0 -4.209367E+0 -4.797406E+0 -3.590745E+0 9.200000E+0 -4.343092E+0 -4.927002E+0 -3.729049E+0 9.400000E+0 -4.610564E+0 -5.186206E+0 -4.005699E+0 9.500000E+0 -4.744312E+0 -5.315814E+0 -4.144045E+0 9.700000E+0 -5.011830E+0 -5.575044E+0 -4.420779E+0 9.800000E+0 -5.145602E+0 -5.704665E+0 -4.559169E+0 1.000000E+1 -5.413170E+0 -5.963923E+0 -4.835993E+0 | [Pulldown] -5.000000E+0 -5.377560E+0 -5.294185E+0 -5.472558E+0 -4.800000E+0 -5.110429E+0 -5.035187E+0 -5.196505E+0 -4.700000E+0 -4.976864E+0 -4.905689E+0 -5.058478E+0 -4.500000E+0 -4.709733E+0 -4.646691E+0 -4.782426E+0 -4.400000E+0 -4.576167E+0 -4.517192E+0 -4.644399E+0 -4.200000E+0 -4.309036E+0 -4.258194E+0 -4.368346E+0 -4.100000E+0 -4.175471E+0 -4.128696E+0 -4.230320E+0 -3.900000E+0 -3.908340E+0 -3.869698E+0 -3.954267E+0 -3.800000E+0 -3.774774E+0 -3.740199E+0 -3.816241E+0 -3.600000E+0 -3.507643E+0 -3.481201E+0 -3.540188E+0 -3.500000E+0 -3.374077E+0 -3.351702E+0 -3.402162E+0 -3.300000E+0 -3.106946E+0 -3.092704E+0 -3.126109E+0 -3.200000E+0 -2.973381E+0 -2.963205E+0 -2.988083E+0 -3.000000E+0 -2.706250E+0 -2.704207E+0 -2.712031E+0 -2.900000E+0 -2.572686E+0 -2.574708E+0 -2.574009E+0 -2.700000E+0 -2.305623E+0 -2.315766E+0 -2.298034E+0 -2.600000E+0 -2.172250E+0 -2.186457E+0 -2.160189E+0 -2.400000E+0 -1.905983E+0 -1.928355E+0 -1.884929E+0 -2.300000E+0 -1.773136E+0 -1.799606E+0 -1.747556E+0 -2.100000E+0 -1.508167E+0 -1.542867E+0 -1.473474E+0 -2.000000E+0 -1.376132E+0 -1.414961E+0 -1.336851E+0 -1.800000E+0 -1.113278E+0 -1.160374E+0 -1.064763E+0 -1.700000E+0 -9.826545E-1 -1.033873E+0 -9.295077E-1 -1.500000E+0 -7.238329E-1 -7.831704E-1 -6.615103E-1 -1.400000E+0 -5.962361E-1 -6.594567E-1 -5.295225E-1 -1.200000E+0 -3.479417E-1 -4.177123E-1 -2.744455E-1 -1.100000E+0 -2.306857E-1 -3.018327E-1 -1.578918E-1 -9.000000E-1 -4.709773E-2 -9.726626E-2 -3.307692E-2 -8.000000E-1 -2.103698E-2 -3.348505E-2 -2.617544E-2 -6.000000E-1 -1.278744E-2 -9.948479E-3 -1.594296E-2 -5.000000E-1 -1.032591E-2 -8.059500E-3 -1.267170E-2 -3.000000E-1 -6.236446E-3 -4.861263E-3 -7.678961E-3 -2.000000E-1 -4.191815E-3 -3.261761E-3 -5.164947E-3 0.0 -2.468357E-10 -2.445164E-10 -2.860001E-10 2.000000E-1 4.084522E-3 3.141374E-3 5.076044E-3 3.000000E-1 6.005613E-3 4.601503E-3 7.488379E-3 5.000000E-1 9.604946E-3 7.301298E-3 1.205974E-2 6.000000E-1 1.128301E-2 8.541250E-3 1.421802E-2 8.000000E-1 1.439555E-2 1.080203E-2 1.827790E-2 9.000000E-1 1.582987E-2 1.182319E-2 2.017874E-2 1.100000E+0 1.845421E-2 1.364787E-2 2.372020E-2 1.200000E+0 1.964398E-2 1.445173E-2 2.535989E-2 1.400000E+0 2.177762E-2 1.584312E-2 2.837413E-2 1.500000E+0 2.272056E-2 1.643079E-2 2.974684E-2 1.700000E+0 2.435318E-2 1.738999E-2 3.221496E-2 1.800000E+0 2.503817E-2 1.776234E-2 3.330368E-2 2.000000E+0 2.612811E-2 1.831024E-2 3.515680E-2 2.100000E+0 2.653231E-2 1.850352E-2 3.590072E-2 2.300000E+0 2.710607E-2 1.878212E-2 3.700029E-2 2.400000E+0 2.730643E-2 1.888429E-2 3.737992E-2 2.600000E+0 2.759891E-2 1.904176E-2 3.790717E-2 2.700000E+0 2.770819E-2 1.910380E-2 3.809256E-2 2.900000E+0 2.787947E-2 1.920522E-2 3.836856E-2 3.000000E+0 2.794804E-2 1.924737E-2 3.847401E-2 3.200000E+0 2.806163E-2 1.931926E-2 3.864259E-2 3.300000E+0 2.810943E-2 1.935029E-2 3.871137E-2 3.500000E+0 2.819183E-2 1.940487E-2 3.882718E-2 3.600000E+0 2.822776E-2 1.942912E-2 3.887669E-2 3.800000E+0 2.829160E-2 1.947286E-2 3.896323E-2 3.900000E+0 2.832026E-2 1.949281E-2 3.900151E-2 4.100000E+0 2.837263E-2 1.952991E-2 3.907052E-2 4.200000E+0 2.839694E-2 1.954752E-2 3.910204E-2 4.400000E+0 2.844337E-2 1.958210E-2 3.916101E-2 4.500000E+0 2.846622E-2 1.959971E-2 3.918929E-2 4.700000E+0 2.851343E-2 1.963748E-2 3.924588E-2 4.800000E+0 2.853889E-2 1.965873E-2 3.927539E-2 5.000000E+0 2.859690E-2 1.979106E-2 3.934065E-2 5.200000E+0 2.866994E-2 4.169418E-2 3.942060E-2 5.300000E+0 2.871454E-2 1.001308E-1 3.946897E-2 5.500000E+0 2.882689E-2 2.642551E-1 3.958937E-2 5.600000E+0 2.893090E-2 3.541056E-1 3.966454E-2 5.800000E+0 5.049623E-2 5.396829E-1 3.985353E-2 5.900000E+0 1.137344E-1 6.341950E-1 3.997116E-2 6.100000E+0 2.841438E-1 8.252689E-1 4.026557E-2 6.200000E+0 3.759003E-1 9.215421E-1 4.048686E-2 6.400000E+0 5.642617E-1 1.115133E+0 6.081983E-2 6.500000E+0 6.598699E-1 1.212343E+0 1.291006E-1 6.700000E+0 8.528051E-1 1.407412E+0 3.061154E-1 6.800000E+0 9.498986E-1 1.505220E+0 3.999232E-1 7.000000E+0 1.144992E+0 1.701297E+0 5.913780E-1 7.100000E+0 1.242906E+0 1.799538E+0 6.882460E-1 7.300000E+0 1.439323E+0 1.996375E+0 8.833858E-1 7.400000E+0 1.537788E+0 2.094955E+0 9.814791E-1 7.600000E+0 1.735157E+0 2.292410E+0 1.178450E+0 7.700000E+0 1.834041E+0 2.391275E+0 1.277263E+0 7.900000E+0 2.032168E+0 2.589260E+0 1.475435E+0 8.000000E+0 2.131400E+0 2.688367E+0 1.574766E+0 8.200000E+0 2.330175E+0 2.886695E+0 1.773862E+0 8.300000E+0 2.429712E+0 2.985912E+0 1.873613E+0 8.500000E+0 2.629070E+0 3.184457E+0 2.073492E+0 8.600000E+0 2.728876E+0 3.283786E+0 2.173611E+0 8.800000E+0 2.928651E+0 3.482558E+0 2.374193E+0 8.900000E+0 3.028620E+0 3.582003E+0 2.474651E+0 9.100000E+0 3.228725E+0 3.781013E+0 2.675889E+0 9.200000E+0 3.328862E+0 3.880579E+0 2.776653E+0 9.400000E+0 3.529307E+0 4.079832E+0 2.978411E+0 9.500000E+0 3.629616E+0 4.179521E+0 3.079404E+0 9.700000E+0 3.830408E+0 4.379024E+0 3.281622E+0 9.800000E+0 3.930892E+0 4.478839E+0 3.382848E+0 1.000000E+1 4.132036E+0 4.678595E+0 3.585533E+0 | [Falling Waveform] R_fixture=50 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 5.000000E+0 4.500000E+0 5.500000E+0 4.040404E-10 5.004603E+0 4.504763E+0 5.504130E+0 8.080808E-10 5.004020E+0 4.504708E+0 5.502325E+0 1.212121E-9 4.992950E+0 4.500859E+0 5.476040E+0 1.616162E-9 4.957887E+0 4.482904E+0 5.417013E+0 2.020202E-9 4.902725E+0 4.449192E+0 5.337748E+0 2.424242E-9 4.831877E+0 4.402194E+0 5.244381E+0 2.828283E-9 4.746783E+0 4.343230E+0 5.136187E+0 3.232323E-9 4.645813E+0 4.272411E+0 5.006345E+0 3.636364E-9 4.523599E+0 4.188441E+0 4.838948E+0 4.040404E-9 4.370783E+0 4.088245E+0 4.612108E+0 4.444444E-9 4.193476E+0 3.973687E+0 4.348981E+0 4.848485E-9 4.023547E+0 3.862258E+0 4.100359E+0 5.252525E-9 3.883168E+0 3.762921E+0 3.908057E+0 5.656566E-9 3.760948E+0 3.669195E+0 3.757752E+0 6.060606E-9 3.647874E+0 3.579550E+0 3.623074E+0 6.464646E-9 3.600060E+0 3.539732E+0 3.568704E+0 6.868687E-9 3.588668E+0 3.529483E+0 3.556815E+0 7.272727E-9 3.588448E+0 3.529052E+0 3.556857E+0 7.676768E-9 3.588828E+0 3.529373E+0 3.557263E+0 8.080808E-9 3.588883E+0 3.529437E+0 3.557296E+0 8.484848E-9 3.588872E+0 3.529433E+0 3.557275E+0 8.888889E-9 3.588864E+0 3.529429E+0 3.557260E+0 9.292929E-9 3.588858E+0 3.529426E+0 3.557250E+0 9.696970E-9 3.588853E+0 3.529424E+0 3.557241E+0 1.010101E-8 3.588849E+0 3.529422E+0 3.557234E+0 1.050505E-8 3.588845E+0 3.529421E+0 3.557228E+0 1.090909E-8 3.588841E+0 3.529419E+0 3.557223E+0 1.131313E-8 3.588838E+0 3.529417E+0 3.557218E+0 1.171717E-8 3.588835E+0 3.529416E+0 3.557215E+0 1.212121E-8 3.588832E+0 3.529414E+0 3.557212E+0 1.252525E-8 3.588829E+0 3.529413E+0 3.557209E+0 1.292929E-8 3.588827E+0 3.529412E+0 3.557207E+0 1.333333E-8 3.588825E+0 3.529411E+0 3.557205E+0 1.373737E-8 3.588823E+0 3.529409E+0 3.557204E+0 1.414141E-8 3.588822E+0 3.529408E+0 3.557202E+0 1.454545E-8 3.588820E+0 3.529407E+0 3.557201E+0 1.494949E-8 3.588819E+0 3.529406E+0 3.557201E+0 1.535354E-8 3.588817E+0 3.529405E+0 3.557200E+0 1.575758E-8 3.588816E+0 3.529405E+0 3.557199E+0 1.616162E-8 3.588815E+0 3.529404E+0 3.557199E+0 1.656566E-8 3.588814E+0 3.529403E+0 3.557198E+0 1.696970E-8 3.588813E+0 3.529402E+0 3.557198E+0 1.737374E-8 3.588813E+0 3.529402E+0 3.557198E+0 1.777778E-8 3.588812E+0 3.529401E+0 3.557197E+0 1.818182E-8 3.588811E+0 3.529400E+0 3.557197E+0 1.858586E-8 3.588811E+0 3.529400E+0 3.557197E+0 1.898990E-8 3.588810E+0 3.529399E+0 3.557197E+0 1.939394E-8 3.588810E+0 3.529399E+0 3.557197E+0 1.979798E-8 3.588809E+0 3.529398E+0 3.557197E+0 2.020202E-8 3.588809E+0 3.529398E+0 3.557196E+0 2.060606E-8 3.588809E+0 3.529397E+0 3.557196E+0 2.101010E-8 3.588808E+0 3.529397E+0 3.557196E+0 2.141414E-8 3.588808E+0 3.529397E+0 3.557196E+0 2.181818E-8 3.588808E+0 3.529396E+0 3.557196E+0 2.222222E-8 3.588808E+0 3.529396E+0 3.557196E+0 2.262626E-8 3.588807E+0 3.529396E+0 3.557196E+0 2.303030E-8 3.588807E+0 3.529395E+0 3.557196E+0 2.343434E-8 3.588807E+0 3.529395E+0 3.557196E+0 2.383838E-8 3.588807E+0 3.529395E+0 3.557196E+0 2.424242E-8 3.588807E+0 3.529395E+0 3.557196E+0 2.464646E-8 3.588807E+0 3.529394E+0 3.557196E+0 2.505051E-8 3.588806E+0 3.529394E+0 3.557196E+0 2.545455E-8 3.588806E+0 3.529394E+0 3.557196E+0 2.585859E-8 3.588806E+0 3.529394E+0 3.557196E+0 2.626263E-8 3.588806E+0 3.529394E+0 3.557196E+0 2.666667E-8 3.588806E+0 3.529393E+0 3.557196E+0 2.707071E-8 3.588806E+0 3.529393E+0 3.557196E+0 2.747475E-8 3.588806E+0 3.529393E+0 3.557196E+0 2.787879E-8 3.588806E+0 3.529393E+0 3.557196E+0 2.828283E-8 3.588806E+0 3.529393E+0 3.557196E+0 2.868687E-8 3.588806E+0 3.529393E+0 3.557196E+0 2.909091E-8 3.588806E+0 3.529393E+0 3.557196E+0 2.949495E-8 3.588806E+0 3.529393E+0 3.557196E+0 2.989899E-8 3.588806E+0 3.529392E+0 3.557196E+0 3.030303E-8 3.588806E+0 3.529392E+0 3.557196E+0 3.070707E-8 3.588806E+0 3.529392E+0 3.557196E+0 3.111111E-8 3.588806E+0 3.529392E+0 3.557196E+0 3.151515E-8 3.588806E+0 3.529392E+0 3.557196E+0 3.191919E-8 3.588806E+0 3.529392E+0 3.557196E+0 3.232323E-8 3.588806E+0 3.529392E+0 3.557196E+0 3.272727E-8 3.588806E+0 3.529392E+0 3.557196E+0 3.313131E-8 3.588806E+0 3.529392E+0 3.557196E+0 3.353535E-8 3.588806E+0 3.529392E+0 3.557196E+0 3.393939E-8 3.588806E+0 3.529392E+0 3.557196E+0 3.434343E-8 3.588806E+0 3.529392E+0 3.557196E+0 3.474747E-8 3.588806E+0 3.529391E+0 3.557196E+0 3.515152E-8 3.588805E+0 3.529391E+0 3.557196E+0 3.555556E-8 3.588805E+0 3.529391E+0 3.557196E+0 3.595960E-8 3.588805E+0 3.529391E+0 3.557196E+0 3.636364E-8 3.588805E+0 3.529391E+0 3.557196E+0 3.676768E-8 3.588805E+0 3.529391E+0 3.557196E+0 3.717172E-8 3.588805E+0 3.529391E+0 3.557196E+0 3.757576E-8 3.588805E+0 3.529391E+0 3.557196E+0 3.797980E-8 3.588805E+0 3.529391E+0 3.557196E+0 3.838384E-8 3.588805E+0 3.529391E+0 3.557196E+0 3.878788E-8 3.588805E+0 3.529391E+0 3.557196E+0 3.919192E-8 3.588805E+0 3.529391E+0 3.557196E+0 3.959596E-8 3.588805E+0 3.529391E+0 3.557196E+0 4.000000E-8 3.588805E+0 3.529391E+0 3.557196E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.464222E+0 9.239360E-1 2.170330E+0 4.040404E-10 1.394819E+0 8.759971E-1 2.075846E+0 8.080808E-10 1.258474E+0 7.786755E-1 1.890823E+0 1.212121E-9 1.103556E+0 6.738843E-1 1.659043E+0 1.616162E-9 9.145838E-1 5.552285E-1 1.364517E+0 2.020202E-9 7.001802E-1 4.260216E-1 1.029890E+0 2.424242E-9 4.997868E-1 3.101466E-1 7.107285E-1 2.828283E-9 3.513133E-1 2.191518E-1 4.902854E-1 3.232323E-9 2.426232E-1 1.482729E-1 3.457335E-1 3.636364E-9 1.588472E-1 9.310086E-2 2.368691E-1 4.040404E-9 9.333770E-2 5.126846E-2 1.494033E-1 4.444444E-9 4.401319E-2 2.209904E-2 7.861860E-2 4.848485E-9 1.267780E-2 6.624935E-3 2.494360E-2 5.252525E-9 2.752571E-3 2.591212E-3 2.972476E-3 5.656566E-9 2.194726E-3 2.300730E-3 2.018598E-3 6.060606E-9 1.865585E-3 1.919607E-3 1.811061E-3 6.464646E-9 3.658409E-4 4.240542E-4 3.160735E-4 6.868687E-9 5.063010E-5 3.825048E-5 5.653098E-5 7.272727E-9 5.729750E-5 3.313188E-5 6.387656E-5 7.676768E-9 6.329915E-5 4.480040E-5 6.267427E-5 8.080808E-9 5.894738E-5 4.434459E-5 5.416681E-5 8.484848E-9 5.402703E-5 4.196869E-5 4.644937E-5 8.888889E-9 4.968721E-5 3.987476E-5 3.994319E-5 9.292929E-9 4.571470E-5 3.795327E-5 3.434427E-5 9.696970E-9 4.204050E-5 3.612035E-5 2.951174E-5 1.010101E-8 3.864646E-5 3.436819E-5 2.534754E-5 1.050505E-8 3.551543E-5 3.269577E-5 2.176426E-5 1.090909E-8 3.262822E-5 3.110004E-5 1.868137E-5 1.131313E-8 2.996749E-5 2.957797E-5 1.603069E-5 1.171717E-8 2.751686E-5 2.812658E-5 1.375287E-5 1.212121E-8 2.526090E-5 2.674300E-5 1.179636E-5 1.252525E-8 2.318511E-5 2.542442E-5 1.011651E-5 1.292929E-8 2.127591E-5 2.416811E-5 8.674683E-6 1.333333E-8 1.952058E-5 2.297142E-5 7.437504E-6 1.373737E-8 1.790729E-5 2.183177E-5 6.376188E-6 1.414141E-8 1.642502E-5 2.074667E-5 5.465925E-6 1.454545E-8 1.506350E-5 1.971374E-5 4.685357E-6 1.494949E-8 1.381323E-5 1.873063E-5 4.016107E-6 1.535354E-8 1.266539E-5 1.779512E-5 3.442377E-6 1.575758E-8 1.161182E-5 1.690504E-5 2.950588E-6 1.616162E-8 1.064495E-5 1.605834E-5 2.529077E-6 1.656566E-8 9.757823E-6 1.525301E-5 2.167832E-6 1.696970E-8 8.943982E-6 1.448714E-5 1.858258E-6 1.737374E-8 8.197492E-6 1.375889E-5 1.592980E-6 1.777778E-8 7.512870E-6 1.306650E-5 1.365672E-6 1.818182E-8 6.885066E-6 1.240829E-5 1.170909E-6 1.858586E-8 6.309429E-6 1.178264E-5 1.004037E-6 1.898990E-8 5.781680E-6 1.118799E-5 8.610653E-7 1.939394E-8 5.297881E-6 1.062288E-5 7.385768E-7 1.979798E-8 4.854410E-6 1.008588E-5 6.336382E-7 2.020202E-8 4.447937E-6 9.575635E-6 5.437369E-7 2.060606E-8 4.075404E-6 9.090862E-6 0.0 2.101010E-8 3.733998E-6 8.630321E-6 0.0 2.141414E-8 3.421138E-6 8.192836E-6 0.0 2.181818E-8 3.134453E-6 7.777281E-6 0.0 2.222222E-8 2.871766E-6 7.382585E-6 0.0 2.262626E-8 2.631080E-6 7.007722E-6 0.0 2.303030E-8 2.410562E-6 6.651720E-6 0.0 2.343434E-8 2.208529E-6 6.313647E-6 0.0 2.383838E-8 2.023439E-6 5.992619E-6 0.0 2.424242E-8 1.853876E-6 5.687792E-6 0.0 2.464646E-8 1.698543E-6 5.398363E-6 0.0 2.505051E-8 1.556249E-6 5.123564E-6 0.0 2.545455E-8 1.425902E-6 4.862670E-6 0.0 2.585859E-8 1.306504E-6 4.614987E-6 0.0 2.626263E-8 1.197136E-6 4.379855E-6 0.0 2.666667E-8 1.096958E-6 4.156646E-6 0.0 2.707071E-8 1.005198E-6 3.944763E-6 0.0 2.747475E-8 9.211526E-7 3.743638E-6 0.0 2.787879E-8 8.441723E-7 3.552730E-6 0.0 2.828283E-8 7.736649E-7 3.371527E-6 0.0 2.868687E-8 7.090873E-7 3.199540E-6 0.0 2.909091E-8 6.499405E-7 3.036303E-6 0.0 2.949495E-8 5.957693E-7 2.881377E-6 0.0 2.989899E-8 5.461552E-7 2.734342E-6 0.0 3.030303E-8 4.934573E-7 2.594825E-6 0.0 3.070707E-8 0.0 2.462427E-6 0.0 3.111111E-8 0.0 2.336778E-6 0.0 3.151515E-8 0.0 2.217538E-6 0.0 3.191919E-8 0.0 2.104380E-6 0.0 3.232323E-8 0.0 1.996998E-6 0.0 3.272727E-8 0.0 1.895098E-6 0.0 3.313131E-8 0.0 1.798401E-6 0.0 3.353535E-8 0.0 1.706643E-6 0.0 3.393939E-8 0.0 1.619574E-6 0.0 3.434343E-8 0.0 1.536953E-6 0.0 3.474747E-8 0.0 1.458557E-6 0.0 3.515152E-8 0.0 1.384169E-6 0.0 3.555556E-8 0.0 1.313584E-6 0.0 3.595960E-8 0.0 1.246611E-6 0.0 3.636364E-8 0.0 1.183064E-6 0.0 3.676768E-8 0.0 1.122768E-6 0.0 3.717172E-8 0.0 1.065559E-6 0.0 3.757576E-8 0.0 1.011277E-6 0.0 3.797980E-8 0.0 9.597748E-7 0.0 3.838384E-8 0.0 9.109094E-7 0.0 3.878788E-8 0.0 8.645467E-7 0.0 3.919192E-8 0.0 8.205584E-7 0.0 3.959596E-8 0.0 7.788232E-7 0.0 4.000000E-8 0.0 7.359103E-7 0.0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 4.040404E-10 -2.249128E-3 -2.171686E-3 -2.303028E-3 8.080808E-10 -2.434151E-3 -2.494805E-3 -2.323890E-3 1.212121E-9 5.334744E-5 -2.241938E-3 7.129545E-3 1.616162E-9 2.076427E-2 4.606199E-3 5.163995E-2 2.020202E-9 6.146172E-2 2.512285E-2 1.160620E-1 2.424242E-9 1.172014E-1 5.806516E-2 1.946112E-1 2.828283E-9 1.872973E-1 1.022940E-1 2.889583E-1 3.232323E-9 2.738188E-1 1.583125E-1 4.042584E-1 3.636364E-9 3.822266E-1 2.280124E-1 5.529630E-1 4.040404E-9 5.251955E-1 3.154943E-1 7.681657E-1 4.444444E-9 7.183367E-1 4.276855E-1 1.076148E+0 4.848485E-9 9.347047E-1 5.579204E-1 1.413191E+0 5.252525E-9 1.129304E+0 6.795824E-1 1.719079E+0 5.656566E-9 1.285524E+0 7.857719E-1 1.947489E+0 6.060606E-9 1.417953E+0 8.834293E-1 2.120395E+0 6.464646E-9 1.458198E+0 9.173209E-1 2.165330E+0 6.868687E-9 1.464511E+0 9.239507E-1 2.170780E+0 7.272727E-9 1.464271E+0 9.240604E-1 2.170282E+0 7.676768E-9 1.464078E+0 9.238705E-1 2.170140E+0 8.080808E-9 1.464075E+0 9.238402E-1 2.170171E+0 8.484848E-9 1.464093E+0 9.238463E-1 2.170201E+0 8.888889E-9 1.464107E+0 9.238528E-1 2.170223E+0 9.292929E-9 1.464119E+0 9.238581E-1 2.170241E+0 9.696970E-9 1.464129E+0 9.238628E-1 2.170256E+0 1.010101E-8 1.464138E+0 9.238671E-1 2.170268E+0 1.050505E-8 1.464146E+0 9.238713E-1 2.170279E+0 1.090909E-8 1.464154E+0 9.238751E-1 2.170287E+0 1.131313E-8 1.464160E+0 9.238787E-1 2.170294E+0 1.171717E-8 1.464166E+0 9.238821E-1 2.170300E+0 1.212121E-8 1.464172E+0 9.238853E-1 2.170305E+0 1.252525E-8 1.464177E+0 9.238883E-1 2.170309E+0 1.292929E-8 1.464181E+0 9.238911E-1 2.170313E+0 1.333333E-8 1.464185E+0 9.238937E-1 2.170316E+0 1.373737E-8 1.464189E+0 9.238962E-1 2.170318E+0 1.414141E-8 1.464192E+0 9.238985E-1 2.170320E+0 1.454545E-8 1.464195E+0 9.239007E-1 2.170322E+0 1.494949E-8 1.464197E+0 9.239027E-1 2.170323E+0 1.535354E-8 1.464200E+0 9.239046E-1 2.170325E+0 1.575758E-8 1.464202E+0 9.239065E-1 2.170326E+0 1.616162E-8 1.464204E+0 9.239082E-1 2.170326E+0 1.656566E-8 1.464206E+0 9.239098E-1 2.170327E+0 1.696970E-8 1.464207E+0 9.239113E-1 2.170328E+0 1.737374E-8 1.464209E+0 9.239127E-1 2.170328E+0 1.777778E-8 1.464210E+0 9.239140E-1 2.170329E+0 1.818182E-8 1.464211E+0 9.239153E-1 2.170329E+0 1.858586E-8 1.464212E+0 9.239165E-1 2.170329E+0 1.898990E-8 1.464213E+0 9.239176E-1 2.170329E+0 1.939394E-8 1.464214E+0 9.239186E-1 2.170330E+0 1.979798E-8 1.464215E+0 9.239196E-1 2.170330E+0 2.020202E-8 1.464216E+0 9.239206E-1 2.170330E+0 2.060606E-8 1.464216E+0 9.239214E-1 2.170330E+0 2.101010E-8 1.464217E+0 9.239223E-1 2.170330E+0 2.141414E-8 1.464217E+0 9.239231E-1 2.170330E+0 2.181818E-8 1.464218E+0 9.239238E-1 2.170330E+0 2.222222E-8 1.464218E+0 9.239245E-1 2.170330E+0 2.262626E-8 1.464219E+0 9.239251E-1 2.170330E+0 2.303030E-8 1.464219E+0 9.239258E-1 2.170330E+0 2.343434E-8 1.464219E+0 9.239263E-1 2.170330E+0 2.383838E-8 1.464220E+0 9.239269E-1 2.170331E+0 2.424242E-8 1.464220E+0 9.239274E-1 2.170331E+0 2.464646E-8 1.464220E+0 9.239279E-1 2.170331E+0 2.505051E-8 1.464220E+0 9.239283E-1 2.170331E+0 2.545455E-8 1.464220E+0 9.239288E-1 2.170331E+0 2.585859E-8 1.464221E+0 9.239292E-1 2.170331E+0 2.626263E-8 1.464221E+0 9.239296E-1 2.170331E+0 2.666667E-8 1.464221E+0 9.239299E-1 2.170331E+0 2.707071E-8 1.464221E+0 9.239303E-1 2.170331E+0 2.747475E-8 1.464221E+0 9.239306E-1 2.170331E+0 2.787879E-8 1.464221E+0 9.239309E-1 2.170331E+0 2.828283E-8 1.464221E+0 9.239312E-1 2.170331E+0 2.868687E-8 1.464222E+0 9.239315E-1 2.170331E+0 2.909091E-8 1.464222E+0 9.239317E-1 2.170331E+0 2.949495E-8 1.464222E+0 9.239320E-1 2.170331E+0 2.989899E-8 1.464222E+0 9.239322E-1 2.170331E+0 3.030303E-8 1.464222E+0 9.239324E-1 2.170331E+0 3.070707E-8 1.464222E+0 9.239326E-1 2.170331E+0 3.111111E-8 1.464222E+0 9.239328E-1 2.170331E+0 3.151515E-8 1.464222E+0 9.239330E-1 2.170331E+0 3.191919E-8 1.464222E+0 9.239332E-1 2.170331E+0 3.232323E-8 1.464222E+0 9.239333E-1 2.170331E+0 3.272727E-8 1.464222E+0 9.239335E-1 2.170331E+0 3.313131E-8 1.464222E+0 9.239336E-1 2.170331E+0 3.353535E-8 1.464222E+0 9.239337E-1 2.170331E+0 3.393939E-8 1.464222E+0 9.239339E-1 2.170331E+0 3.434343E-8 1.464222E+0 9.239340E-1 2.170331E+0 3.474747E-8 1.464222E+0 9.239341E-1 2.170331E+0 3.515152E-8 1.464222E+0 9.239342E-1 2.170331E+0 3.555556E-8 1.464222E+0 9.239343E-1 2.170331E+0 3.595960E-8 1.464222E+0 9.239344E-1 2.170331E+0 3.636364E-8 1.464222E+0 9.239345E-1 2.170331E+0 3.676768E-8 1.464222E+0 9.239346E-1 2.170331E+0 3.717172E-8 1.464222E+0 9.239347E-1 2.170331E+0 3.757576E-8 1.464222E+0 9.239347E-1 2.170331E+0 3.797980E-8 1.464222E+0 9.239348E-1 2.170331E+0 3.838384E-8 1.464222E+0 9.239349E-1 2.170331E+0 3.878788E-8 1.464222E+0 9.239349E-1 2.170331E+0 3.919192E-8 1.464222E+0 9.239350E-1 2.170331E+0 3.959596E-8 1.464222E+0 9.239351E-1 2.170331E+0 4.000000E-8 1.464222E+0 9.239351E-1 2.170331E+0 | [Rising Waveform] R_fixture=50 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 3.588805E+0 3.529391E+0 3.557196E+0 4.040404E-10 3.631745E+0 3.561971E+0 3.610583E+0 8.080808E-10 3.739701E+0 3.645672E+0 3.742073E+0 1.212121E-9 3.862368E+0 3.738948E+0 3.897857E+0 1.616162E-9 4.009127E+0 3.839305E+0 4.109148E+0 2.020202E-9 4.187712E+0 3.954866E+0 4.369842E+0 2.424242E-9 4.371519E+0 4.072057E+0 4.644295E+0 2.828283E-9 4.526712E+0 4.174546E+0 4.872852E+0 3.232323E-9 4.650072E+0 4.260934E+0 5.036345E+0 3.636364E-9 4.750844E+0 4.333404E+0 5.161704E+0 4.040404E-9 4.835090E+0 4.393582E+0 5.266277E+0 4.444444E-9 4.904875E+0 4.441705E+0 5.356371E+0 4.848485E-9 4.958871E+0 4.476185E+0 5.432131E+0 5.252525E-9 4.989919E+0 4.492748E+0 5.484330E+0 5.656566E-9 4.996136E+0 4.495645E+0 5.496927E+0 6.060606E-9 4.997101E+0 4.496678E+0 5.497682E+0 6.464646E-9 4.999801E+0 4.499651E+0 5.499924E+0 6.868687E-9 5.000018E+0 4.500030E+0 5.500003E+0 7.272727E-9 4.999974E+0 4.499987E+0 5.499975E+0 7.676768E-9 4.999972E+0 4.499977E+0 5.499979E+0 8.080808E-9 4.999976E+0 4.499978E+0 5.499983E+0 8.484848E-9 4.999978E+0 4.499980E+0 5.499986E+0 8.888889E-9 4.999980E+0 4.499981E+0 5.499988E+0 9.292929E-9 4.999982E+0 4.499982E+0 5.499990E+0 9.696970E-9 4.999984E+0 4.499983E+0 5.499992E+0 1.010101E-8 4.999986E+0 4.499985E+0 5.499993E+0 1.050505E-8 4.999987E+0 4.499986E+0 5.499994E+0 1.090909E-8 4.999988E+0 4.499986E+0 5.499995E+0 1.131313E-8 4.999989E+0 4.499987E+0 5.499996E+0 1.171717E-8 4.999990E+0 4.499988E+0 5.499997E+0 1.212121E-8 4.999991E+0 4.499989E+0 5.499997E+0 1.252525E-8 4.999992E+0 4.499989E+0 5.499998E+0 1.292929E-8 4.999993E+0 4.499990E+0 5.499998E+0 1.333333E-8 4.999994E+0 4.499991E+0 5.499998E+0 1.373737E-8 4.999994E+0 4.499991E+0 5.499999E+0 1.414141E-8 4.999995E+0 4.499992E+0 5.499999E+0 1.454545E-8 4.999995E+0 4.499992E+0 5.499999E+0 1.494949E-8 4.999996E+0 4.499993E+0 5.499999E+0 1.535354E-8 4.999996E+0 4.499993E+0 5.499999E+0 1.575758E-8 4.999997E+0 4.499994E+0 5.499999E+0 1.616162E-8 4.999997E+0 4.499994E+0 5.500000E+0 1.656566E-8 4.999997E+0 4.499994E+0 5.500000E+0 1.696970E-8 4.999997E+0 4.499995E+0 5.500000E+0 1.737374E-8 4.999998E+0 4.499995E+0 5.500000E+0 1.777778E-8 4.999998E+0 4.499995E+0 5.500000E+0 1.818182E-8 4.999998E+0 4.499995E+0 5.500000E+0 1.858586E-8 4.999998E+0 4.499996E+0 5.500000E+0 1.898990E-8 4.999998E+0 4.499996E+0 5.500000E+0 1.939394E-8 4.999999E+0 4.499996E+0 5.500000E+0 1.979798E-8 4.999999E+0 4.499996E+0 5.500000E+0 2.020202E-8 4.999999E+0 4.499997E+0 5.500000E+0 2.060606E-8 4.999999E+0 4.499997E+0 5.500000E+0 2.101010E-8 4.999999E+0 4.499997E+0 5.500000E+0 2.141414E-8 4.999999E+0 4.499997E+0 5.500000E+0 2.181818E-8 4.999999E+0 4.499997E+0 5.500000E+0 2.222222E-8 4.999999E+0 4.499998E+0 5.500000E+0 2.262626E-8 4.999999E+0 4.499998E+0 5.500000E+0 2.303030E-8 4.999999E+0 4.499998E+0 5.500000E+0 2.343434E-8 5.000000E+0 4.499998E+0 5.500000E+0 2.383838E-8 5.000000E+0 4.499998E+0 5.500000E+0 2.424242E-8 5.000000E+0 4.499998E+0 5.500000E+0 2.464646E-8 5.000000E+0 4.499998E+0 5.500000E+0 2.505051E-8 5.000000E+0 4.499998E+0 5.500000E+0 2.545455E-8 5.000000E+0 4.499999E+0 5.500000E+0 2.585859E-8 5.000000E+0 4.499999E+0 5.500000E+0 2.626263E-8 5.000000E+0 4.499999E+0 5.500000E+0 2.666667E-8 5.000000E+0 4.499999E+0 5.500000E+0 2.707071E-8 5.000000E+0 4.499999E+0 5.500000E+0 2.747475E-8 5.000000E+0 4.499999E+0 5.500000E+0 2.787879E-8 5.000000E+0 4.499999E+0 5.500000E+0 2.828283E-8 5.000000E+0 4.499999E+0 5.500000E+0 2.868687E-8 5.000000E+0 4.499999E+0 5.500000E+0 2.909091E-8 5.000000E+0 4.499999E+0 5.500000E+0 2.949495E-8 5.000000E+0 4.499999E+0 5.500000E+0 2.989899E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.030303E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.070707E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.111111E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.151515E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.191919E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.232323E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.272727E-8 5.000000E+0 4.499999E+0 5.500000E+0 3.313131E-8 5.000000E+0 4.500000E+0 5.500000E+0 3.353535E-8 5.000000E+0 4.500000E+0 5.500000E+0 3.393939E-8 5.000000E+0 4.500000E+0 5.500000E+0 3.434343E-8 5.000000E+0 4.500000E+0 5.500000E+0 3.474747E-8 5.000000E+0 4.500000E+0 5.500000E+0 3.515152E-8 5.000000E+0 4.500000E+0 5.500000E+0 3.555556E-8 5.000000E+0 4.500000E+0 5.500000E+0 3.595960E-8 5.000000E+0 4.500000E+0 5.500000E+0 3.636364E-8 5.000000E+0 4.500000E+0 5.500000E+0 3.676768E-8 5.000000E+0 4.500000E+0 5.500000E+0 3.717172E-8 5.000000E+0 4.500000E+0 5.500000E+0 3.757576E-8 5.000000E+0 4.500000E+0 5.500000E+0 3.797980E-8 5.000000E+0 4.500000E+0 5.500000E+0 3.838384E-8 5.000000E+0 4.500000E+0 5.500000E+0 3.878788E-8 5.000000E+0 4.500000E+0 5.500000E+0 3.919192E-8 5.000000E+0 4.500000E+0 5.500000E+0 3.959596E-8 5.000000E+0 4.500000E+0 5.500000E+0 4.000000E-8 5.000000E+0 4.500000E+0 5.500000E+0 | [Ramp] R_load=50 dV/dt_r 8.785E-1/2.044E-9 5.544E-1/2.077E-9 1.302E+0/1.957E-9 dV/dt_f 8.467E-1/2.340E-9 5.824E-1/2.371E-9 1.166E+0/2.251E-9 | |[End SU_output | |====================================================================== [End]