|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7SU04 | TinyLogic(tm) HS Unbuffered Inverter | SOT23 5-lead Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7su04m5_200.ibs | [File Rev] 1.0 | [Date] 04/11/01 | [Source] SPICE to IBIS Translation | [Notes] Created by Tim Coyle | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2001 Fairchild Semiconductor Corp. | [Component] nc7su04p5 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 50m 50m 52m L_pkg 0.85n 0.80n 0.85n C_pkg 0.10p 0.10p 0.26p | [Pin] signal_name model_name R_pin L_pin C_pin 1 nc NC 50m 0.85n 0.10p 2 a data_i 50m 0.80n 0.26p 3 gnd GND 50m 0.85n 0.10p 4 y data_o 50m 0.85n 0.10p 5 vcc POWER 50m 0.85n 0.10p | [Model] data_i Model_type Input Vinh=1.29 Vinl=0.7 C_comp 2p NA 10p [Model Spec] Vinh 1.29 1.0 1.5 Vinl 0.7 0.3 0.9 | [Temperature Range] 25 85 -40 | [Voltage Range] 2.15 2.0 2.3 | [GND Clamp] -2.150000E+0 -9.166491E-2 -9.586857E-2 -8.758304E-2 -2.050000E+0 -8.433339E-2 -8.856070E-2 -8.022225E-2 -1.950000E+0 -7.701659E-2 -8.126870E-2 -7.287434E-2 -1.850000E+0 -6.971734E-2 -7.399542E-2 -6.554196E-2 -1.750000E+0 -6.243933E-2 -6.674454E-2 -5.822867E-2 -1.650000E+0 -5.518759E-2 -5.952093E-2 -5.093937E-2 -1.550000E+0 -4.796911E-2 -5.233123E-2 -4.368114E-2 -1.450000E+0 -4.079406E-2 -4.518477E-2 -3.646465E-2 -1.350000E+0 -3.367798E-2 -3.809524E-2 -2.930710E-2 -1.250000E+0 -2.664683E-2 -3.108385E-2 -2.223947E-2 -1.150000E+0 -1.974584E-2 -2.418655E-2 -1.532183E-2 -1.050000E+0 -1.306956E-2 -1.746713E-2 -8.704286E-3 -9.500000E-1 -6.855886E-3 -1.106167E-2 -2.911164E-3 -8.500000E-1 -1.905864E-3 -5.315841E-3 -1.396789E-4 -7.500000E-1 -1.086659E-4 -1.259794E-3 -1.271186E-6 -6.500000E-1 -2.681065E-6 -8.930335E-5 -4.597146E-8 -5.500000E-1 -9.371345E-8 -4.048373E-6 -3.408056E-8 -4.500000E-1 -3.191405E-8 -2.037359E-7 -3.200065E-8 -3.500000E-1 -2.853266E-8 -3.458857E-8 -3.000000E-8 -2.500000E-1 -2.650075E-8 -2.532954E-8 -2.800000E-8 -1.500000E-1 -2.450001E-8 -2.301431E-8 -2.600000E-8 -5.000000E-2 -2.250000E-8 -2.100062E-8 -2.400000E-8 5.000000E-2 -2.050000E-8 -1.900002E-8 -2.200000E-8 1.500000E-1 -1.850000E-8 -1.700000E-8 -2.000000E-8 2.500000E-1 -1.650000E-8 -1.500000E-8 -1.800000E-8 3.500000E-1 -1.450000E-8 -1.300000E-8 -1.600000E-8 4.500000E-1 -1.250000E-8 -1.100000E-8 -1.400000E-8 5.500000E-1 -1.050000E-8 -8.999999E-9 -1.200000E-8 6.500000E-1 -8.499999E-9 -6.999999E-9 -9.999999E-9 7.500000E-1 -6.499999E-9 -4.999999E-9 -7.999999E-9 8.500000E-1 -4.500000E-9 -3.000000E-9 -5.999999E-9 9.500000E-1 -2.500000E-9 -1.000000E-9 -3.999999E-9 1.050000E+0 -5.000000E-10 10.000000E-10 -2.000000E-9 1.150000E+0 1.500000E-9 3.000000E-9 1.110223E-16 1.250000E+0 3.499999E-9 4.999999E-9 2.000000E-9 1.350000E+0 5.499999E-9 6.999999E-9 4.000000E-9 1.450000E+0 7.499999E-9 8.999999E-9 5.999999E-9 1.550000E+0 9.499999E-9 1.100000E-8 7.999999E-9 1.650000E+0 1.150000E-8 1.300000E-8 9.999999E-9 1.750000E+0 1.350000E-8 1.500000E-8 1.200000E-8 1.850000E+0 1.550000E-8 1.700000E-8 1.400000E-8 1.950000E+0 1.750000E-8 1.900002E-8 1.600000E-8 2.050000E+0 1.950000E-8 2.100062E-8 1.800000E-8 2.150000E+0 2.150000E-8 2.301431E-8 2.000000E-8 | [POWER Clamp] -5.000000E-2 2.250000E-8 2.100062E-8 2.400000E-8 -1.500000E-1 2.450001E-8 2.301431E-8 2.600000E-8 -2.500000E-1 2.650075E-8 2.532954E-8 2.800000E-8 -3.500000E-1 2.853266E-8 3.458857E-8 3.000000E-8 -4.500000E-1 3.191405E-8 2.037359E-7 3.200065E-8 -5.500000E-1 9.371345E-8 4.048373E-6 3.408056E-8 -6.500000E-1 2.681065E-6 8.929966E-5 4.597146E-8 -7.500000E-1 1.085788E-4 1.259026E-3 1.271186E-6 -8.500000E-1 1.904708E-3 5.315749E-3 1.396789E-4 -9.500000E-1 6.855885E-3 1.106167E-2 2.910183E-3 -1.050000E+0 1.306563E-2 1.746516E-2 8.694731E-3 -1.150000E+0 1.974455E-2 2.418576E-2 1.531952E-2 -1.250000E+0 2.664630E-2 3.108385E-2 2.223868E-2 -1.350000E+0 3.367798E-2 3.809524E-2 2.930710E-2 -1.450000E+0 4.079406E-2 4.518477E-2 3.646465E-2 -1.550000E+0 4.796911E-2 5.233123E-2 4.368114E-2 -1.650000E+0 5.518759E-2 5.952093E-2 5.093937E-2 -1.750000E+0 6.243933E-2 6.674454E-2 5.822867E-2 -1.850000E+0 6.971734E-2 7.399542E-2 6.554196E-2 -1.950000E+0 7.701659E-2 8.126870E-2 7.287434E-2 -2.050000E+0 8.433339E-2 8.856070E-2 8.022225E-2 -2.150000E+0 9.166491E-2 9.586857E-2 8.758304E-2 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting Vref=0 Vmeas=1.075 Cref=50p C_comp 5p NA NA | [Temperature Range] 25 85 -40 | [Voltage Range] 2.15 2.0 2.3 | [Pullup] -2.150000E+0 1.125575E+0 1.172360E+0 1.059793E+0 -2.050000E+0 1.038584E+0 1.102083E+0 9.450349E-1 -1.950000E+0 9.517535E-1 1.031897E+0 8.306472E-1 -1.850000E+0 8.651121E-1 9.618144E-1 7.167409E-1 -1.750000E+0 7.786989E-1 8.918518E-1 6.034850E-1 -1.650000E+0 6.925657E-1 8.220286E-1 4.911548E-1 -1.550000E+0 6.067841E-1 7.523700E-1 3.802428E-1 -1.450000E+0 5.214564E-1 6.829086E-1 2.717566E-1 -1.350000E+0 4.367363E-1 6.136884E-1 1.684362E-1 -1.250000E+0 3.528691E-1 5.447707E-1 8.031691E-2 -1.150000E+0 2.702797E-1 4.762449E-1 4.295886E-2 -1.050000E+0 1.897953E-1 4.082518E-1 3.322504E-2 -9.500000E-1 1.134380E-1 3.410445E-1 2.509676E-2 -8.500000E-1 4.716146E-2 2.751352E-1 1.997941E-2 -7.500000E-1 1.082690E-2 2.118450E-1 1.748727E-2 -6.500000E-1 5.873143E-3 1.528997E-1 1.512818E-2 -5.500000E-1 4.817123E-3 9.760407E-2 1.276946E-2 -4.500000E-1 3.880361E-3 4.778581E-2 1.041376E-2 -3.500000E-1 2.967235E-3 1.202928E-2 8.065694E-3 -2.500000E-1 2.079343E-3 1.405650E-3 5.730824E-3 -1.500000E-1 1.220959E-3 4.161340E-4 3.415941E-3 -5.000000E-2 3.971540E-4 1.252643E-4 1.129458E-3 5.000000E-2 -3.825618E-4 -1.185034E-4 -1.095635E-3 1.500000E-1 -1.093858E-3 -3.388305E-4 -3.121550E-3 2.500000E-1 -1.734754E-3 -5.364834E-4 -4.936343E-3 3.500000E-1 -2.307056E-3 -7.117794E-4 -6.550869E-3 4.500000E-1 -2.812512E-3 -8.650306E-4 -7.975350E-3 5.500000E-1 -3.252823E-3 -9.965433E-4 -9.219409E-3 6.500000E-1 -3.629635E-3 -1.106619E-3 -1.029211E-2 7.500000E-1 -3.944547E-3 -1.195554E-3 -1.120197E-2 8.500000E-1 -4.199110E-3 -1.263639E-3 -1.195703E-2 9.500000E-1 -4.394828E-3 -1.311161E-3 -1.256485E-2 1.050000E+0 -4.533161E-3 -1.338401E-3 -1.303256E-2 1.150000E+0 -4.615527E-3 -1.346167E-3 -1.336687E-2 1.250000E+0 -4.648658E-3 -1.348105E-3 -1.357409E-2 1.350000E+0 -4.674653E-3 -1.350047E-3 -1.370354E-2 1.450000E+0 -4.700816E-3 -1.351992E-3 -1.383280E-2 1.550000E+0 -4.727147E-3 -1.353941E-3 -1.396325E-2 1.650000E+0 -4.753649E-3 -1.355892E-3 -1.409489E-2 1.750000E+0 -4.780322E-3 -1.357848E-3 -1.422775E-2 1.850000E+0 -4.807167E-3 -1.359807E-3 -1.436183E-2 1.950000E+0 -4.834188E-3 -1.361769E-3 -1.449714E-2 2.050000E+0 -4.861384E-3 -1.362752E-3 -1.463370E-2 2.150000E+0 -4.888758E-3 -1.367206E-3 -1.477152E-2 2.200000E+0 -4.902511E-3 -1.432758E-3 -1.491062E-2 2.300000E+0 -4.930154E-3 -2.945332E-3 -1.498065E-2 2.400000E+0 -4.957979E-3 -1.985231E-2 -1.512168E-2 2.500000E+0 -4.985998E-3 -6.377423E-2 -1.526403E-2 2.600000E+0 -5.014408E-3 -1.201574E-1 -1.540770E-2 2.700000E+0 -5.046822E-3 -1.818177E-1 -1.555271E-2 2.800000E+0 -5.175875E-3 -2.481559E-1 -1.569920E-2 2.900000E+0 -7.675848E-3 -3.184498E-1 -1.585057E-2 3.000000E+0 -4.407622E-2 -3.907180E-1 -1.610035E-2 3.100000E+0 -1.325739E-1 -4.640823E-1 -1.655026E-2 3.200000E+0 -2.400525E-1 -5.381598E-1 -1.804794E-2 3.300000E+0 -3.545969E-1 -6.127457E-1 -2.343943E-2 3.400000E+0 -4.726356E-1 -6.877165E-1 -3.060363E-2 3.500000E+0 -5.927225E-1 -7.629886E-1 -4.448365E-2 3.600000E+0 -7.141561E-1 -8.385041E-1 -1.211843E-1 3.700000E+0 -8.365306E-1 -9.142202E-1 -2.416478E-1 3.800000E+0 -9.596009E-1 -9.901051E-1 -3.735220E-1 3.900000E+0 -1.083206E+0 -1.066134E+0 -5.100086E-1 4.000000E+0 -1.207234E+0 -1.142286E+0 -6.488837E-1 4.100000E+0 -1.331606E+0 -1.218546E+0 -7.892290E-1 4.200000E+0 -1.456262E+0 -1.294901E+0 -9.305670E-1 4.300000E+0 -1.581157E+0 -1.371341E+0 -1.072620E+0 | [Pulldown] -2.150000E+0 -1.575808E+0 -1.255342E+0 -1.268891E+0 -2.050000E+0 -1.450960E+0 -1.179037E+0 -1.126319E+0 -1.950000E+0 -1.326353E+0 -1.102833E+0 -9.842382E-1 -1.850000E+0 -1.202032E+0 -1.026744E+0 -8.428029E-1 -1.750000E+0 -1.078059E+0 -9.507900E-1 -7.022498E-1 -1.650000E+0 -9.545160E-1 -8.749913E-1 -5.629732E-1 -1.550000E+0 -8.315156E-1 -7.993767E-1 -4.256998E-1 -1.450000E+0 -7.092235E-1 -7.239833E-1 -2.920590E-1 -1.350000E+0 -5.878916E-1 -6.488608E-1 -1.664461E-1 -1.250000E+0 -4.679396E-1 -5.740782E-1 -6.822682E-2 -1.150000E+0 -3.500973E-1 -4.997381E-1 -4.043017E-2 -1.050000E+0 -2.358831E-1 -4.259968E-1 -3.231290E-2 -9.500000E-1 -1.291022E-1 -3.531305E-1 -2.521283E-2 -8.500000E-1 -4.263692E-2 -2.817048E-1 -2.056200E-2 -7.500000E-1 -9.360532E-3 -2.131249E-1 -1.845550E-2 -6.500000E-1 -6.492415E-3 -1.492978E-1 -1.639072E-2 -5.500000E-1 -5.465066E-3 -8.999535E-2 -1.422398E-2 -4.500000E-1 -4.469746E-3 -3.852239E-2 -1.194530E-2 -3.500000E-1 -3.469287E-3 -7.323726E-3 -9.544582E-3 -2.500000E-1 -2.467428E-3 -1.184368E-3 -7.010294E-3 -1.500000E-1 -1.470080E-3 -5.209405E-4 -4.329327E-3 -5.000000E-2 -4.849685E-4 -1.651739E-4 -1.486893E-3 0.0 -6.450000E-8 -5.458167E-7 -6.899912E-8 1.000000E-1 8.969251E-4 3.027821E-4 2.720269E-3 2.000000E-1 1.669405E-3 5.684048E-4 4.914957E-3 3.000000E-1 2.328361E-3 7.982159E-4 6.675277E-3 4.000000E-1 2.883563E-3 9.939879E-4 8.073413E-3 5.000000E-1 3.343719E-3 1.157382E-3 9.166971E-3 6.000000E-1 3.716612E-3 1.289954E-3 1.000235E-2 7.000000E-1 4.009219E-3 1.393166E-3 1.061723E-2 8.000000E-1 4.227807E-3 1.468391E-3 1.099717E-2 9.000000E-1 4.378018E-3 1.516918E-3 1.104412E-2 1.000000E+0 4.464949E-3 1.539961E-3 1.109111E-2 1.100000E+0 4.485317E-3 1.544230E-3 1.113815E-2 1.200000E+0 4.503869E-3 1.547827E-3 1.118523E-2 1.300000E+0 4.522455E-3 1.551429E-3 1.123236E-2 1.400000E+0 4.541077E-3 1.555034E-3 1.127954E-2 1.500000E+0 4.559734E-3 1.558643E-3 1.132676E-2 1.600000E+0 4.578427E-3 1.562256E-3 1.137402E-2 1.700000E+0 4.597155E-3 1.565872E-3 1.142133E-2 1.800000E+0 4.615918E-3 1.569493E-3 1.146868E-2 1.900000E+0 4.634717E-3 1.573117E-3 1.151608E-2 2.000000E+0 4.653551E-3 1.576745E-3 1.156353E-2 2.100000E+0 4.672420E-3 1.586309E-3 1.161102E-2 2.200000E+0 4.691324E-3 1.740874E-3 1.165855E-2 2.300000E+0 4.710264E-3 4.990165E-3 1.170614E-2 2.400000E+0 4.729238E-3 2.834325E-2 1.175377E-2 2.500000E+0 4.748249E-3 7.305954E-2 1.180144E-2 2.600000E+0 4.767355E-3 1.262348E-1 1.184916E-2 2.700000E+0 4.789333E-3 1.833331E-1 1.189693E-2 2.800000E+0 4.946747E-3 2.445390E-1 1.194474E-2 2.900000E+0 1.019486E-2 3.094076E-1 1.199268E-2 3.000000E+0 4.955393E-2 3.760730E-1 1.205019E-2 3.100000E+0 1.170430E-1 4.437301E-1 1.226328E-2 3.200000E+0 1.938664E-1 5.120218E-1 1.354397E-2 3.300000E+0 2.745868E-1 5.807659E-1 1.876267E-2 3.400000E+0 3.573226E-1 6.498516E-1 2.594482E-2 3.500000E+0 4.412922E-1 7.192058E-1 4.848933E-2 3.600000E+0 5.260900E-1 7.887770E-1 1.273882E-1 3.700000E+0 6.114801E-1 8.585276E-1 2.283814E-1 3.800000E+0 6.973142E-1 9.284290E-1 3.359730E-1 3.900000E+0 7.834929E-1 9.984591E-1 4.464293E-1 4.000000E+0 8.699469E-1 1.068600E+0 5.584967E-1 4.100000E+0 9.566254E-1 1.138839E+0 6.715908E-1 4.200000E+0 1.043491E+0 1.209162E+0 7.853942E-1 4.300000E+0 1.130513E+0 1.279561E+0 8.997169E-1 | [Ramp] dV/dt_r 1.475E-1/1.826E-9 4.407E-2/1.806E-9 4.228E-1/1.950E-9 dV/dt_f 1.433E-1/1.927E-9 4.577E-2/1.431E-9 3.889E-1/2.162E-9 | [Falling Waveform] R_fixture=50 V_fixture=2.15 V_fixture_min=2.0 V_fixture_max=2.3 0.0 2.149998E+0 1.999988E+0 2.299998E+0 3.030303E-10 2.153537E+0 2.003843E+0 2.302678E+0 6.060606E-10 2.156189E+0 2.007033E+0 2.304421E+0 9.090909E-10 2.156620E+0 2.007745E+0 2.304631E+0 1.212121E-9 2.156862E+0 2.008047E+0 2.304833E+0 1.515152E-9 2.156939E+0 2.007994E+0 2.305017E+0 1.818182E-9 2.156941E+0 2.007940E+0 2.304842E+0 2.121212E-9 2.156455E+0 2.007821E+0 2.303120E+0 2.424242E-9 2.154418E+0 2.007489E+0 2.296557E+0 2.727273E-9 2.149805E+0 2.006343E+0 2.283529E+0 3.030303E-9 2.143133E+0 2.004531E+0 2.265302E+0 3.333333E-9 2.132596E+0 2.001241E+0 2.236821E+0 3.636364E-9 2.119802E+0 1.997120E+0 2.201373E+0 3.939394E-9 2.102680E+0 1.991426E+0 2.151989E+0 4.242424E-9 2.082452E+0 1.984014E+0 2.098243E+0 4.545455E-9 2.060354E+0 1.975593E+0 2.042257E+0 4.848485E-9 2.037296E+0 1.966958E+0 1.989241E+0 5.151515E-9 2.013949E+0 1.958435E+0 1.935854E+0 5.454545E-9 1.990234E+0 1.950180E+0 1.881092E+0 5.757576E-9 1.965349E+0 1.941199E+0 1.825858E+0 6.060606E-9 1.939977E+0 1.931602E+0 1.771196E+0 6.363636E-9 1.924891E+0 1.924621E+0 1.741590E+0 6.666667E-9 1.918049E+0 1.921257E+0 1.728519E+0 6.969697E-9 1.918075E+0 1.921241E+0 1.728437E+0 7.272727E-9 1.918127E+0 1.921303E+0 1.728379E+0 7.575758E-9 1.918170E+0 1.921372E+0 1.728325E+0 7.878788E-9 1.918091E+0 1.921306E+0 1.728253E+0 8.181818E-9 1.918065E+0 1.921282E+0 1.728235E+0 8.484848E-9 1.918115E+0 1.921322E+0 1.728288E+0 8.787879E-9 1.918106E+0 1.921316E+0 1.728276E+0 9.090909E-9 1.918087E+0 1.921302E+0 1.728254E+0 9.393939E-9 1.918107E+0 1.921317E+0 1.728277E+0 9.696970E-9 1.918108E+0 1.921317E+0 1.728279E+0 10.000000E-9 1.918088E+0 1.921303E+0 1.728256E+0 1.030303E-8 1.918100E+0 1.921312E+0 1.728270E+0 1.060606E-8 1.918112E+0 1.921320E+0 1.728283E+0 1.090909E-8 1.918095E+0 1.921308E+0 1.728264E+0 1.121212E-8 1.918096E+0 1.921308E+0 1.728264E+0 1.151515E-8 1.918110E+0 1.921319E+0 1.728281E+0 1.181818E-8 1.918100E+0 1.921312E+0 1.728270E+0 1.212121E-8 1.918093E+0 1.921306E+0 1.728261E+0 1.242424E-8 1.918105E+0 1.921316E+0 1.728276E+0 1.272727E-8 1.918104E+0 1.921314E+0 1.728274E+0 1.303030E-8 1.918093E+0 1.921306E+0 1.728262E+0 1.333333E-8 1.918101E+0 1.921313E+0 1.728271E+0 1.363636E-8 1.918106E+0 1.921316E+0 1.728277E+0 1.393939E-8 1.918096E+0 1.921309E+0 1.728265E+0 1.424242E-8 1.918098E+0 1.921310E+0 1.728268E+0 1.454545E-8 1.918107E+0 1.921317E+0 1.728277E+0 1.484848E-8 1.918099E+0 1.921311E+0 1.728269E+0 1.515152E-8 1.918096E+0 1.921309E+0 1.728265E+0 1.545455E-8 1.918105E+0 1.921315E+0 1.728275E+0 1.575758E-8 1.918102E+0 1.921313E+0 1.728272E+0 1.606061E-8 1.918096E+0 1.921308E+0 1.728264E+0 1.636364E-8 1.918102E+0 1.921313E+0 1.728272E+0 1.666667E-8 1.918104E+0 1.921314E+0 1.728274E+0 1.696970E-8 1.918097E+0 1.921309E+0 1.728266E+0 1.727273E-8 1.918100E+0 1.921311E+0 1.728269E+0 1.757576E-8 1.918105E+0 1.921315E+0 1.728275E+0 1.787879E-8 1.918099E+0 1.921311E+0 1.728268E+0 1.818182E-8 1.918098E+0 1.921310E+0 1.728267E+0 1.848485E-8 1.918104E+0 1.921315E+0 1.728274E+0 1.878788E-8 1.918101E+0 1.921312E+0 1.728271E+0 1.909091E-8 1.918097E+0 1.921309E+0 1.728266E+0 1.939394E-8 1.918102E+0 1.921313E+0 1.728272E+0 1.969697E-8 1.918102E+0 1.921313E+0 1.728272E+0 2.000000E-8 1.918097E+0 1.921309E+0 1.728266E+0 2.030303E-8 1.918101E+0 1.921312E+0 1.728270E+0 2.060606E-8 1.918104E+0 1.921315E+0 1.728274E+0 2.090909E-8 1.918099E+0 1.921311E+0 1.728268E+0 2.121212E-8 1.918099E+0 1.921311E+0 1.728268E+0 2.151515E-8 1.918104E+0 1.921314E+0 1.728274E+0 2.181818E-8 1.918100E+0 1.921312E+0 1.728270E+0 2.212121E-8 1.918098E+0 1.921310E+0 1.728267E+0 2.242424E-8 1.918102E+0 1.921313E+0 1.728272E+0 2.272727E-8 1.918102E+0 1.921313E+0 1.728271E+0 2.303030E-8 1.918097E+0 1.921309E+0 1.728267E+0 2.333333E-8 1.918101E+0 1.921312E+0 1.728271E+0 2.363636E-8 1.918103E+0 1.921314E+0 1.728273E+0 2.393939E-8 1.918099E+0 1.921310E+0 1.728268E+0 2.424242E-8 1.918100E+0 1.921311E+0 1.728269E+0 2.454545E-8 1.918103E+0 1.921314E+0 1.728273E+0 2.484848E-8 1.918100E+0 1.921311E+0 1.728269E+0 2.515152E-8 1.918098E+0 1.921310E+0 1.728268E+0 2.545455E-8 1.918103E+0 1.921314E+0 1.728273E+0 2.575758E-8 1.918101E+0 1.921312E+0 1.728271E+0 2.606061E-8 1.918098E+0 1.921310E+0 1.728267E+0 2.636364E-8 1.918101E+0 1.921313E+0 1.728271E+0 2.666667E-8 1.918102E+0 1.921313E+0 1.728272E+0 2.696970E-8 1.918098E+0 1.921310E+0 1.728267E+0 2.727273E-8 1.918100E+0 1.921312E+0 1.728270E+0 2.757576E-8 1.918103E+0 1.921314E+0 1.728273E+0 2.787879E-8 1.918099E+0 1.921311E+0 1.728269E+0 2.818182E-8 1.918099E+0 1.921311E+0 1.728268E+0 2.848485E-8 1.918103E+0 1.921314E+0 1.728273E+0 2.878788E-8 1.918101E+0 1.921312E+0 1.728270E+0 2.909091E-8 1.918098E+0 1.921310E+0 1.728267E+0 2.939394E-8 1.918102E+0 1.921313E+0 1.728272E+0 2.969697E-8 1.918102E+0 1.921313E+0 1.728272E+0 3.000000E-8 1.918098E+0 1.921310E+0 1.728267E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 2.411523E-1 6.807071E-2 7.013568E-1 3.030303E-10 2.313995E-1 6.662841E-2 6.739607E-1 6.060606E-10 2.119464E-1 6.192254E-2 6.234590E-1 9.090909E-10 1.833837E-1 5.356693E-2 5.518375E-1 1.212121E-9 1.560349E-1 4.554457E-2 4.814494E-1 1.515152E-9 1.298428E-1 3.784628E-2 4.122829E-1 1.818182E-9 1.070439E-1 3.129746E-2 3.481188E-1 2.121212E-9 8.554002E-2 2.534825E-2 2.853408E-1 2.424242E-9 6.639937E-2 2.072360E-2 2.243446E-1 2.727273E-9 4.932402E-2 1.671932E-2 1.657266E-1 3.030303E-9 3.396519E-2 1.318942E-2 1.097676E-1 3.333333E-9 2.280462E-2 1.023223E-2 7.003883E-2 3.636364E-9 1.371142E-2 7.761046E-3 3.803219E-2 3.939394E-9 8.354189E-3 6.311250E-3 1.979082E-2 4.242424E-9 5.831376E-3 5.752137E-3 9.335340E-3 4.545455E-9 4.998129E-3 5.701248E-3 3.809041E-3 4.848485E-9 4.836604E-3 5.608677E-3 3.335377E-3 5.151515E-9 4.650639E-3 5.439339E-3 3.231922E-3 5.454545E-9 4.272438E-3 5.126530E-3 2.782299E-3 5.757576E-9 4.195060E-3 5.089791E-3 2.643035E-3 6.060606E-9 3.600174E-3 4.522818E-3 2.127685E-3 6.363636E-9 1.163113E-3 1.705638E-3 5.522963E-4 6.666667E-9 -6.971204E-5 8.619078E-5 -9.927200E-5 6.969697E-9 -1.586397E-5 -3.622645E-5 1.718620E-5 7.272727E-9 2.182104E-6 -7.965761E-6 1.326434E-5 7.575758E-9 5.749073E-6 5.884771E-5 -2.432881E-5 7.878788E-9 -1.177564E-6 2.029565E-5 3.081475E-6 8.181818E-9 -2.717658E-6 5.952256E-6 1.093408E-5 8.484848E-9 3.391478E-6 2.960816E-5 -1.066037E-5 8.787879E-9 -2.136167E-8 1.855598E-5 7.174707E-7 9.090909E-9 -4.257060E-6 4.078984E-6 1.507202E-5 9.393939E-9 1.444137E-6 2.345414E-5 -4.273613E-6 9.696970E-9 1.702525E-6 2.423086E-5 -5.067979E-6 10.000000E-9 -4.008116E-6 4.613001E-6 1.447926E-5 1.030303E-8 -3.355095E-7 1.643843E-5 1.721460E-6 1.060606E-8 3.176479E-6 2.806172E-5 -1.041031E-5 1.090909E-8 -2.187510E-6 1.142217E-5 8.338329E-6 1.121212E-8 -1.898667E-6 1.185155E-5 7.227906E-6 1.151515E-8 3.046942E-6 2.641385E-5 -1.023374E-5 1.181818E-8 -5.726518E-7 1.750613E-5 2.680395E-6 1.212121E-8 -3.286914E-6 1.019797E-5 1.230645E-5 1.242424E-8 1.620873E-6 2.090684E-5 -5.350386E-6 1.272727E-8 8.645541E-7 1.950095E-5 -2.546247E-6 1.303030E-8 -3.439163E-6 1.046614E-5 1.305726E-5 1.333333E-8 1.182812E-7 1.755189E-5 8.914933E-9 1.363636E-8 2.148064E-6 2.174900E-5 -7.387890E-6 1.393939E-8 -2.370894E-6 1.312918E-5 9.293518E-6 1.424242E-8 -1.228258E-6 1.510167E-5 4.980671E-6 1.454545E-8 2.517394E-6 2.199155E-5 -8.964427E-6 1.484848E-8 -9.879384E-7 1.584326E-5 4.203615E-6 1.515152E-8 -2.439711E-6 1.322015E-5 9.606846E-6 1.545455E-8 1.736409E-6 2.038448E-5 -6.204784E-6 1.575758E-8 2.596829E-7 1.797940E-5 -5.384017E-7 1.606061E-8 -3.011330E-6 1.250229E-5 1.192191E-5 1.636364E-8 4.410415E-7 1.811813E-5 -1.359350E-6 1.666667E-8 1.390356E-6 1.972129E-5 -4.970562E-6 1.696970E-8 -2.494764E-6 1.353519E-5 1.006611E-5 1.727273E-8 -7.356752E-7 1.624844E-5 3.174288E-6 1.757576E-8 2.120150E-6 2.071960E-5 -8.027369E-6 1.787879E-8 -1.291545E-6 1.550018E-5 4.794686E-6 1.818182E-8 -1.809954E-6 1.466792E-5 7.038414E-6 1.848485E-8 1.819549E-6 2.013686E-5 -5.952290E-6 1.878788E-8 -1.908808E-7 1.717146E-5 1.313156E-6 1.909091E-8 -2.690651E-6 1.345249E-5 1.031272E-5 1.939394E-8 6.843841E-7 1.839788E-5 -1.917591E-6 1.969697E-8 8.214309E-7 1.862715E-5 -2.418469E-6 2.000000E-8 -2.591862E-6 1.368331E-5 9.940580E-6 2.030303E-8 -3.611898E-7 1.687738E-5 1.852261E-6 2.060606E-8 1.758001E-6 1.992637E-5 -5.830301E-6 2.090909E-8 -1.527165E-6 1.525190E-5 6.074694E-6 2.121212E-8 -1.329704E-6 1.551754E-5 5.352531E-6 2.151515E-8 1.734862E-6 1.985154E-5 -5.764937E-6 2.181818E-8 -5.395594E-7 1.665800E-5 2.479606E-6 2.212121E-8 -2.232294E-6 1.427453E-5 8.614699E-6 2.242424E-8 8.825739E-7 1.863669E-5 -2.684964E-6 2.272727E-8 3.819415E-7 1.794442E-5 -8.747668E-7 2.303030E-8 -2.379445E-6 1.409052E-5 9.133326E-6 2.333333E-8 -6.255734E-8 1.731728E-5 7.336652E-7 2.363636E-8 1.247105E-6 1.914362E-5 -4.017824E-6 2.393939E-8 -1.724775E-6 1.501014E-5 6.743357E-6 2.424242E-8 -9.503843E-7 1.608700E-5 3.940078E-6 2.454545E-8 1.541199E-6 1.955218E-5 -5.082011E-6 2.484848E-8 -8.233011E-7 1.626393E-5 3.465229E-6 2.515152E-8 -1.789538E-6 1.492180E-5 6.960193E-6 2.545455E-8 1.058889E-6 1.888784E-5 -3.333128E-6 2.575758E-8 2.940340E-8 1.745136E-5 3.754718E-7 2.606061E-8 -2.224327E-6 1.431060E-5 8.506948E-6 2.636364E-8 1.898312E-7 1.768367E-5 -1.948654E-7 2.666667E-8 8.409198E-7 1.859023E-5 -2.549083E-6 2.696970E-8 -1.904770E-6 1.474680E-5 7.329563E-6 2.727273E-8 -6.373273E-7 1.652890E-5 2.777604E-6 2.757576E-8 1.401980E-6 1.939038E-5 -4.553785E-6 2.787879E-8 -1.068035E-6 1.591349E-5 4.303405E-6 2.818182E-8 -1.429295E-6 1.541033E-5 5.604918E-6 2.848485E-8 1.228975E-6 1.916398E-5 -3.914524E-6 2.878788E-8 -2.665322E-7 1.704342E-5 1.423956E-6 2.909091E-8 -2.113420E-6 1.442955E-5 8.024971E-6 2.939394E-8 4.166371E-7 1.802558E-5 -9.987143E-7 2.969697E-8 3.643228E-7 1.785001E-5 -8.247568E-7 3.000000E-8 -2.513589E-6 1.355110E-5 9.413815E-6 | [Rising Waveform] R_fixture=50 V_fixture=2.15 V_fixture_min=2.0 V_fixture_max=2.3 0.0 1.918094E+0 1.921306E+0 1.728265E+0 3.030303E-10 1.926791E+0 1.923061E+0 1.749855E+0 6.060606E-10 1.944359E+0 1.928452E+0 1.790077E+0 9.090909E-10 1.970145E+0 1.937695E+0 1.846960E+0 1.212121E-9 1.994808E+0 1.946497E+0 1.902518E+0 1.515152E-9 2.018406E+0 1.954883E+0 1.956806E+0 1.818182E-9 2.039078E+0 1.962169E+0 2.007181E+0 2.121212E-9 2.058540E+0 1.968659E+0 2.056470E+0 2.424242E-9 2.075658E+0 1.973158E+0 2.104357E+0 2.727273E-9 2.090865E+0 1.976917E+0 2.150078E+0 3.030303E-9 2.104613E+0 1.980175E+0 2.193666E+0 3.333333E-9 2.116638E+0 1.983793E+0 2.227261E+0 3.636364E-9 2.127268E+0 1.987110E+0 2.255792E+0 3.939394E-9 2.134994E+0 1.989543E+0 2.275069E+0 4.242424E-9 2.139603E+0 1.990901E+0 2.286829E+0 4.545455E-9 2.142228E+0 1.991592E+0 2.293732E+0 4.848485E-9 2.142727E+0 1.991730E+0 2.294667E+0 5.151515E-9 2.142967E+0 1.991828E+0 2.294953E+0 5.454545E-9 2.143150E+0 1.991970E+0 2.295224E+0 5.757576E-9 2.143356E+0 1.992072E+0 2.295454E+0 6.060606E-9 2.144275E+0 1.992889E+0 2.296263E+0 6.363636E-9 2.147675E+0 1.996741E+0 2.298696E+0 6.666667E-9 2.149704E+0 1.999293E+0 2.299959E+0 6.969697E-9 2.149993E+0 1.999947E+0 2.299981E+0 7.272727E-9 2.150029E+0 2.000037E+0 2.300003E+0 7.575758E-9 2.149983E+0 1.999944E+0 2.300019E+0 7.878788E-9 2.150001E+0 1.999990E+0 2.299996E+0 8.181818E-9 2.150005E+0 2.000008E+0 2.299993E+0 8.484848E-9 2.149986E+0 1.999982E+0 2.300016E+0 8.787879E-9 2.149996E+0 1.999994E+0 2.300003E+0 9.090909E-9 2.150009E+0 2.000010E+0 2.299987E+0 9.393939E-9 2.149991E+0 1.999990E+0 2.300009E+0 9.696970E-9 2.149991E+0 1.999989E+0 2.300010E+0 10.000000E-9 2.150009E+0 2.000010E+0 2.299988E+0 1.030303E-8 2.149997E+0 1.999996E+0 2.300002E+0 1.060606E-8 2.149986E+0 1.999983E+0 2.300016E+0 1.090909E-8 2.150004E+0 2.000003E+0 2.299995E+0 1.121212E-8 2.150002E+0 2.000002E+0 2.299996E+0 1.151515E-8 2.149985E+0 1.999982E+0 2.300016E+0 1.181818E-8 2.149998E+0 1.999997E+0 2.300001E+0 1.212121E-8 2.150008E+0 2.000008E+0 2.299990E+0 1.242424E-8 2.149990E+0 1.999987E+0 2.300011E+0 1.272727E-8 2.149993E+0 1.999991E+0 2.300007E+0 1.303030E-8 2.150009E+0 2.000010E+0 2.299988E+0 1.333333E-8 2.149995E+0 1.999993E+0 2.300004E+0 1.363636E-8 2.149987E+0 1.999984E+0 2.300013E+0 1.393939E-8 2.150006E+0 2.000006E+0 2.299993E+0 1.424242E-8 2.150001E+0 2.000000E+0 2.299998E+0 1.454545E-8 2.149985E+0 1.999981E+0 2.300016E+0 1.484848E-8 2.150000E+0 2.000000E+0 2.299999E+0 1.515152E-8 2.150007E+0 2.000007E+0 2.299992E+0 1.545455E-8 2.149987E+0 1.999984E+0 2.300013E+0 1.575758E-8 2.149995E+0 1.999993E+0 2.300005E+0 1.606061E-8 2.150010E+0 2.000012E+0 2.299988E+0 1.636364E-8 2.149993E+0 1.999992E+0 2.300006E+0 1.666667E-8 2.149988E+0 1.999986E+0 2.300011E+0 1.696970E-8 2.150009E+0 2.000006E+0 2.299990E+0 1.727273E-8 2.149999E+0 1.999997E+0 2.300000E+0 1.757576E-8 2.149983E+0 1.999984E+0 2.300016E+0 1.787879E-8 2.150003E+0 2.000001E+0 2.299997E+0 1.818182E-8 2.150006E+0 2.000003E+0 2.299994E+0 1.848485E-8 2.149985E+0 1.999983E+0 2.300015E+0 1.878788E-8 2.149996E+0 1.999995E+0 2.300004E+0 1.909091E-8 2.150009E+0 2.000010E+0 2.299989E+0 1.939394E-8 2.149992E+0 1.999989E+0 2.300008E+0 1.969697E-8 2.149991E+0 1.999989E+0 2.300008E+0 2.000000E-8 2.150009E+0 2.000011E+0 2.299990E+0 2.030303E-8 2.149997E+0 1.999997E+0 2.300002E+0 2.060606E-8 2.149985E+0 1.999983E+0 2.300014E+0 2.090909E-8 2.150004E+0 2.000002E+0 2.299995E+0 2.121212E-8 2.150003E+0 2.000001E+0 2.299997E+0 2.151515E-8 2.149984E+0 1.999984E+0 2.300015E+0 2.181818E-8 2.149999E+0 1.999998E+0 2.300001E+0 2.212121E-8 2.150010E+0 2.000007E+0 2.299990E+0 2.242424E-8 2.149990E+0 1.999987E+0 2.300010E+0 2.272727E-8 2.149992E+0 1.999991E+0 2.300007E+0 2.303030E-8 2.150008E+0 2.000010E+0 2.299990E+0 2.333333E-8 2.149995E+0 1.999995E+0 2.300004E+0 2.363636E-8 2.149988E+0 1.999985E+0 2.300012E+0 2.393939E-8 2.150006E+0 2.000003E+0 2.299994E+0 2.424242E-8 2.150000E+0 1.999999E+0 2.299999E+0 2.454545E-8 2.149984E+0 1.999984E+0 2.300014E+0 2.484848E-8 2.150001E+0 1.999999E+0 2.299999E+0 2.515152E-8 2.150007E+0 2.000005E+0 2.299993E+0 2.545455E-8 2.149988E+0 1.999985E+0 2.300012E+0 2.575758E-8 2.149994E+0 1.999993E+0 2.300005E+0 2.606061E-8 2.150008E+0 2.000010E+0 2.299989E+0 2.636364E-8 2.149993E+0 1.999992E+0 2.300006E+0 2.666667E-8 2.149990E+0 1.999987E+0 2.300011E+0 2.696970E-8 2.150007E+0 2.000005E+0 2.299992E+0 2.727273E-8 2.149998E+0 1.999997E+0 2.300000E+0 2.757576E-8 2.149985E+0 1.999984E+0 2.300014E+0 2.787879E-8 2.150003E+0 2.000001E+0 2.299997E+0 2.818182E-8 2.150005E+0 2.000003E+0 2.299995E+0 2.848485E-8 2.149984E+0 1.999983E+0 2.300014E+0 2.878788E-8 2.149997E+0 1.999996E+0 2.300003E+0 2.909091E-8 2.150011E+0 2.000010E+0 2.299989E+0 2.939394E-8 2.149991E+0 1.999990E+0 2.300008E+0 2.969697E-8 2.149991E+0 1.999990E+0 2.300008E+0 3.000000E-8 2.150011E+0 2.000011E+0 2.299986E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 2.176666E-6 2.349301E-5 1.374635E-6 3.030303E-10 -2.593304E-3 -2.863108E-3 -1.819142E-3 6.060606E-10 -4.336670E-3 -5.003767E-3 -2.831945E-3 9.090909E-10 -4.420151E-3 -5.191735E-3 -2.859292E-3 1.212121E-9 -4.489927E-3 -5.251880E-3 -2.948291E-3 1.515152E-9 -4.546770E-3 -5.202819E-3 -3.076818E-3 1.818182E-9 -4.569470E-3 -5.217049E-3 -2.735781E-3 2.121212E-9 -4.352490E-3 -5.171598E-3 -9.191245E-4 2.424242E-9 -3.373909E-3 -4.897326E-3 5.444857E-3 2.727273E-9 -2.394980E-4 -4.225879E-3 1.898521E-2 3.030303E-9 4.689343E-3 -3.195352E-3 3.841149E-2 3.333333E-9 1.404505E-2 -8.734859E-4 7.111412E-2 3.636364E-9 2.562186E-2 2.092779E-3 1.121269E-1 3.939394E-9 4.124139E-2 6.229511E-3 1.694006E-1 4.242424E-9 6.032688E-2 1.164786E-2 2.316604E-1 4.545455E-9 8.164960E-2 1.788564E-2 2.967352E-1 4.848485E-9 1.056996E-1 2.504489E-2 3.612433E-1 5.151515E-9 1.307183E-1 3.240957E-2 4.275031E-1 5.454545E-9 1.570763E-1 3.998489E-2 4.973617E-1 5.757576E-9 1.852089E-1 4.831290E-2 5.690496E-1 6.060606E-9 2.141234E-1 5.727981E-2 6.404705E-1 6.363636E-9 2.319778E-1 6.419756E-2 6.804403E-1 6.666667E-9 2.405532E-1 6.776882E-2 6.993253E-1 6.969697E-9 2.411403E-1 6.810879E-2 7.011083E-1 7.272727E-9 2.411794E-1 6.810420E-2 7.014227E-1 7.575758E-9 2.410537E-1 6.800057E-2 7.012480E-1 7.878788E-9 2.411481E-1 6.806527E-2 7.013434E-1 8.181818E-9 2.411841E-1 6.809136E-2 7.013841E-1 8.484848E-9 2.411308E-1 6.805681E-2 7.013369E-1 8.787879E-9 2.411426E-1 6.806300E-2 7.013497E-1 9.090909E-9 2.411638E-1 6.807542E-2 7.013705E-1 9.393939E-9 2.411381E-1 6.806033E-2 7.013447E-1 9.696970E-9 2.411362E-1 6.805926E-2 7.013461E-1 10.000000E-9 2.411606E-1 6.807361E-2 7.013772E-1 1.030303E-8 2.411460E-1 6.806502E-2 7.013512E-1 1.060606E-8 2.411317E-1 6.805656E-2 7.013281E-1 1.090909E-8 2.411520E-1 6.806857E-2 7.013675E-1 1.121212E-8 2.411515E-1 6.806826E-2 7.013663E-1 1.151515E-8 2.411338E-1 6.805776E-2 7.013317E-1 1.181818E-8 2.411459E-1 6.806494E-2 7.013566E-1 1.212121E-8 2.411552E-1 6.807049E-2 7.013757E-1 1.242424E-8 2.411395E-1 6.806115E-2 7.013432E-1 1.272727E-8 2.411415E-1 6.806233E-2 7.013479E-1 1.303030E-8 2.411545E-1 6.807012E-2 7.013760E-1 1.333333E-8 2.411444E-1 6.806404E-2 7.013538E-1 1.363636E-8 2.411384E-1 6.806045E-2 7.013408E-1 1.393939E-8 2.411507E-1 6.806786E-2 7.013686E-1 1.424242E-8 2.411480E-1 6.806619E-2 7.013621E-1 1.454545E-8 2.411381E-1 6.806028E-2 7.013398E-1 1.484848E-8 2.411468E-1 6.806553E-2 7.013599E-1 1.515152E-8 2.411506E-1 6.806779E-2 7.013685E-1 1.545455E-8 2.411406E-1 6.806176E-2 7.013451E-1 1.575758E-8 2.411439E-1 6.806374E-2 7.013530E-1 1.606061E-8 2.411514E-1 6.806830E-2 7.013709E-1 1.636364E-8 2.411438E-1 6.806368E-2 7.013525E-1 1.666667E-8 2.411416E-1 6.806234E-2 7.013472E-1 1.696970E-8 2.411499E-1 6.806738E-2 7.013675E-1 1.727273E-8 2.411463E-1 6.806521E-2 7.013586E-1 1.757576E-8 2.411404E-1 6.806160E-2 7.013439E-1 1.787879E-8 2.411472E-1 6.806576E-2 7.013611E-1 1.818182E-8 2.411483E-1 6.806644E-2 7.013638E-1 1.848485E-8 2.411413E-1 6.806212E-2 7.013457E-1 1.878788E-8 2.411450E-1 6.806443E-2 7.013556E-1 1.909091E-8 2.411498E-1 6.806735E-2 7.013679E-1 1.939394E-8 2.411435E-1 6.806351E-2 7.013515E-1 1.969697E-8 2.411432E-1 6.806332E-2 7.013507E-1 2.000000E-8 2.411494E-1 6.806713E-2 7.013672E-1 2.030303E-8 2.411455E-1 6.806469E-2 7.013565E-1 2.060606E-8 2.411417E-1 6.806235E-2 7.013463E-1 2.090909E-8 2.411474E-1 6.806590E-2 7.013620E-1 2.121212E-8 2.411471E-1 6.806571E-2 7.013611E-1 2.151515E-8 2.411418E-1 6.806245E-2 7.013465E-1 2.181818E-8 2.411457E-1 6.806484E-2 7.013573E-1 2.212121E-8 2.411486E-1 6.806663E-2 7.013653E-1 2.242424E-8 2.411433E-1 6.806337E-2 7.013506E-1 2.272727E-8 2.411441E-1 6.806388E-2 7.013529E-1 2.303030E-8 2.411487E-1 6.806674E-2 7.013660E-1 2.333333E-8 2.411449E-1 6.806436E-2 7.013550E-1 2.363636E-8 2.411428E-1 6.806301E-2 7.013488E-1 2.393939E-8 2.411476E-1 6.806605E-2 7.013629E-1 2.424242E-8 2.411464E-1 6.806526E-2 7.013592E-1 2.454545E-8 2.411423E-1 6.806272E-2 7.013474E-1 2.484848E-8 2.411461E-1 6.806512E-2 7.013587E-1 2.515152E-8 2.411477E-1 6.806610E-2 7.013632E-1 2.545455E-8 2.411431E-1 6.806322E-2 7.013496E-1 2.575758E-8 2.411448E-1 6.806426E-2 7.013546E-1 2.606061E-8 2.411484E-1 6.806654E-2 7.013654E-1 2.636364E-8 2.411445E-1 6.806410E-2 7.013538E-1 2.666667E-8 2.411435E-1 6.806344E-2 7.013506E-1 2.696970E-8 2.411479E-1 6.806622E-2 7.013639E-1 2.727273E-8 2.411458E-1 6.806493E-2 7.013577E-1 2.757576E-8 2.411426E-1 6.806287E-2 7.013479E-1 2.787879E-8 2.411465E-1 6.806537E-2 7.013599E-1 2.818182E-8 2.411471E-1 6.806573E-2 7.013616E-1 2.848485E-8 2.411428E-1 6.806304E-2 7.013486E-1 2.878788E-8 2.411452E-1 6.806456E-2 7.013560E-1 2.909091E-8 2.411482E-1 6.806643E-2 7.013650E-1 2.939394E-8 2.411441E-1 6.806386E-2 7.013525E-1 2.969697E-8 2.411441E-1 6.806381E-2 7.013528E-1 3.000000E-8 2.411485E-1 6.806654E-2 7.013670E-1 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 2.176666E-6 2.349301E-5 1.374635E-6 3.030303E-10 -2.593304E-3 -2.863108E-3 -1.819142E-3 6.060606E-10 -4.336670E-3 -5.003767E-3 -2.831945E-3 9.090909E-10 -4.420151E-3 -5.191735E-3 -2.859292E-3 1.212121E-9 -4.489927E-3 -5.251880E-3 -2.948291E-3 1.515152E-9 -4.546770E-3 -5.202819E-3 -3.076818E-3 1.818182E-9 -4.569470E-3 -5.217049E-3 -2.735781E-3 2.121212E-9 -4.352490E-3 -5.171598E-3 -9.191245E-4 2.424242E-9 -3.373909E-3 -4.897326E-3 5.444857E-3 2.727273E-9 -2.394980E-4 -4.225879E-3 1.898521E-2 3.030303E-9 4.689343E-3 -3.195352E-3 3.841149E-2 3.333333E-9 1.404505E-2 -8.734859E-4 7.111412E-2 3.636364E-9 2.562186E-2 2.092779E-3 1.121269E-1 3.939394E-9 4.124139E-2 6.229511E-3 1.694006E-1 4.242424E-9 6.032688E-2 1.164786E-2 2.316604E-1 4.545455E-9 8.164960E-2 1.788564E-2 2.967352E-1 4.848485E-9 1.056996E-1 2.504489E-2 3.612433E-1 5.151515E-9 1.307183E-1 3.240957E-2 4.275031E-1 5.454545E-9 1.570763E-1 3.998489E-2 4.973617E-1 5.757576E-9 1.852089E-1 4.831290E-2 5.690496E-1 6.060606E-9 2.141234E-1 5.727981E-2 6.404705E-1 6.363636E-9 2.319778E-1 6.419756E-2 6.804403E-1 6.666667E-9 2.405532E-1 6.776882E-2 6.993253E-1 6.969697E-9 2.411403E-1 6.810879E-2 7.011083E-1 7.272727E-9 2.411794E-1 6.810420E-2 7.014227E-1 7.575758E-9 2.410537E-1 6.800057E-2 7.012480E-1 7.878788E-9 2.411481E-1 6.806527E-2 7.013434E-1 8.181818E-9 2.411841E-1 6.809136E-2 7.013841E-1 8.484848E-9 2.411308E-1 6.805681E-2 7.013369E-1 8.787879E-9 2.411426E-1 6.806300E-2 7.013497E-1 9.090909E-9 2.411638E-1 6.807542E-2 7.013705E-1 9.393939E-9 2.411381E-1 6.806033E-2 7.013447E-1 9.696970E-9 2.411362E-1 6.805926E-2 7.013461E-1 10.000000E-9 2.411606E-1 6.807361E-2 7.013772E-1 1.030303E-8 2.411460E-1 6.806502E-2 7.013512E-1 1.060606E-8 2.411317E-1 6.805656E-2 7.013281E-1 1.090909E-8 2.411520E-1 6.806857E-2 7.013675E-1 1.121212E-8 2.411515E-1 6.806826E-2 7.013663E-1 1.151515E-8 2.411338E-1 6.805776E-2 7.013317E-1 1.181818E-8 2.411459E-1 6.806494E-2 7.013566E-1 1.212121E-8 2.411552E-1 6.807049E-2 7.013757E-1 1.242424E-8 2.411395E-1 6.806115E-2 7.013432E-1 1.272727E-8 2.411415E-1 6.806233E-2 7.013479E-1 1.303030E-8 2.411545E-1 6.807012E-2 7.013760E-1 1.333333E-8 2.411444E-1 6.806404E-2 7.013538E-1 1.363636E-8 2.411384E-1 6.806045E-2 7.013408E-1 1.393939E-8 2.411507E-1 6.806786E-2 7.013686E-1 1.424242E-8 2.411480E-1 6.806619E-2 7.013621E-1 1.454545E-8 2.411381E-1 6.806028E-2 7.013398E-1 1.484848E-8 2.411468E-1 6.806553E-2 7.013599E-1 1.515152E-8 2.411506E-1 6.806779E-2 7.013685E-1 1.545455E-8 2.411406E-1 6.806176E-2 7.013451E-1 1.575758E-8 2.411439E-1 6.806374E-2 7.013530E-1 1.606061E-8 2.411514E-1 6.806830E-2 7.013709E-1 1.636364E-8 2.411438E-1 6.806368E-2 7.013525E-1 1.666667E-8 2.411416E-1 6.806234E-2 7.013472E-1 1.696970E-8 2.411499E-1 6.806738E-2 7.013675E-1 1.727273E-8 2.411463E-1 6.806521E-2 7.013586E-1 1.757576E-8 2.411404E-1 6.806160E-2 7.013439E-1 1.787879E-8 2.411472E-1 6.806576E-2 7.013611E-1 1.818182E-8 2.411483E-1 6.806644E-2 7.013638E-1 1.848485E-8 2.411413E-1 6.806212E-2 7.013457E-1 1.878788E-8 2.411450E-1 6.806443E-2 7.013556E-1 1.909091E-8 2.411498E-1 6.806735E-2 7.013679E-1 1.939394E-8 2.411435E-1 6.806351E-2 7.013515E-1 1.969697E-8 2.411432E-1 6.806332E-2 7.013507E-1 2.000000E-8 2.411494E-1 6.806713E-2 7.013672E-1 2.030303E-8 2.411455E-1 6.806469E-2 7.013565E-1 2.060606E-8 2.411417E-1 6.806235E-2 7.013463E-1 2.090909E-8 2.411474E-1 6.806590E-2 7.013620E-1 2.121212E-8 2.411471E-1 6.806571E-2 7.013611E-1 2.151515E-8 2.411418E-1 6.806245E-2 7.013465E-1 2.181818E-8 2.411457E-1 6.806484E-2 7.013573E-1 2.212121E-8 2.411486E-1 6.806663E-2 7.013653E-1 2.242424E-8 2.411433E-1 6.806337E-2 7.013506E-1 2.272727E-8 2.411441E-1 6.806388E-2 7.013529E-1 2.303030E-8 2.411487E-1 6.806674E-2 7.013660E-1 2.333333E-8 2.411449E-1 6.806436E-2 7.013550E-1 2.363636E-8 2.411428E-1 6.806301E-2 7.013488E-1 2.393939E-8 2.411476E-1 6.806605E-2 7.013629E-1 2.424242E-8 2.411464E-1 6.806526E-2 7.013592E-1 2.454545E-8 2.411423E-1 6.806272E-2 7.013474E-1 2.484848E-8 2.411461E-1 6.806512E-2 7.013587E-1 2.515152E-8 2.411477E-1 6.806610E-2 7.013632E-1 2.545455E-8 2.411431E-1 6.806322E-2 7.013496E-1 2.575758E-8 2.411448E-1 6.806426E-2 7.013546E-1 2.606061E-8 2.411484E-1 6.806654E-2 7.013654E-1 2.636364E-8 2.411445E-1 6.806410E-2 7.013538E-1 2.666667E-8 2.411435E-1 6.806344E-2 7.013506E-1 2.696970E-8 2.411479E-1 6.806622E-2 7.013639E-1 2.727273E-8 2.411458E-1 6.806493E-2 7.013577E-1 2.757576E-8 2.411426E-1 6.806287E-2 7.013479E-1 2.787879E-8 2.411465E-1 6.806537E-2 7.013599E-1 2.818182E-8 2.411471E-1 6.806573E-2 7.013616E-1 2.848485E-8 2.411428E-1 6.806304E-2 7.013486E-1 2.878788E-8 2.411452E-1 6.806456E-2 7.013560E-1 2.909091E-8 2.411482E-1 6.806643E-2 7.013650E-1 2.939394E-8 2.411441E-1 6.806386E-2 7.013525E-1 2.969697E-8 2.411441E-1 6.806381E-2 7.013528E-1 3.000000E-8 2.411485E-1 6.806654E-2 7.013670E-1 | |[End data_o | |====================================================================== [End]