|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7S00L6 | TinyLogic(tm) HS 2-input NAND gate | MicroPak-6 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7su04l6_550.ibs | [File Rev] 1.0 | [Date] Oct 19, 2005 2:44:05 PM | [Source] SPICE to IBIS translation | [Notes] Covers Vcc range of 5.5 to 6.0 Volts | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Cont: Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2005 Fairchild Semiconductor Corp. | [Component] nc7su04 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 0.013 0.013 0.07 L_pkg 0.44n 0.19n 0.46n C_pkg 0.31p 0.16p 0.38p | [Pin] signal_name model_name R_pin L_pin C_pin 1 NC SU_input 13m 0.44n 0.31p 2 a SU_input 13m 0.45n 0.39p 3 gnd GND 07m 0.19n 0.16p 4 Y SU_output 13m 0.46n 0.32p 5 nc SU_input 13m 0.45n 0.38p 6 vcc POWER 07m 0.21n 0.17p | [Model] SU_input Model_type Input Vinh=4.8 Vinl=1.1 C_comp 2p 2p 2p | [Temperature Range] 25 85 -40 | [Voltage Range] 5.75 5.5 6 | [GND Clamp] -5.750000E+0 -3.186754E+0 -3.129395E+0 -3.251522E+0 -5.650000E+0 -3.119968E+0 -3.064644E+0 -3.182504E+0 -5.550000E+0 -3.053182E+0 -2.999892E+0 -3.113487E+0 -5.450000E+0 -2.986397E+0 -2.935141E+0 -3.044469E+0 -5.250000E+0 -2.852825E+0 -2.805638E+0 -2.906434E+0 -5.150000E+0 -2.786040E+0 -2.740886E+0 -2.837417E+0 -5.050000E+0 -2.719254E+0 -2.676135E+0 -2.768399E+0 -4.950000E+0 -2.652468E+0 -2.611384E+0 -2.699382E+0 -4.850000E+0 -2.585682E+0 -2.546632E+0 -2.630364E+0 -4.750000E+0 -2.518897E+0 -2.481880E+0 -2.561347E+0 -4.550000E+0 -2.385325E+0 -2.352378E+0 -2.423312E+0 -4.450000E+0 -2.318540E+0 -2.287626E+0 -2.354295E+0 -4.350000E+0 -2.251754E+0 -2.222875E+0 -2.285277E+0 -4.250000E+0 -2.184968E+0 -2.158123E+0 -2.216260E+0 -4.150000E+0 -2.118183E+0 -2.093372E+0 -2.147243E+0 -4.050000E+0 -2.051397E+0 -2.028620E+0 -2.078226E+0 -3.850000E+0 -1.917826E+0 -1.899117E+0 -1.940192E+0 -3.750000E+0 -1.851040E+0 -1.834366E+0 -1.871174E+0 -3.650000E+0 -1.784255E+0 -1.769615E+0 -1.802157E+0 -3.550000E+0 -1.717469E+0 -1.704863E+0 -1.733140E+0 -3.450000E+0 -1.650684E+0 -1.640112E+0 -1.664123E+0 -3.350000E+0 -1.583898E+0 -1.575360E+0 -1.595106E+0 -3.150000E+0 -1.450327E+0 -1.445858E+0 -1.457072E+0 -3.050000E+0 -1.383542E+0 -1.381106E+0 -1.388056E+0 -2.950000E+0 -1.316756E+0 -1.316355E+0 -1.319039E+0 -2.850000E+0 -1.249971E+0 -1.251604E+0 -1.250023E+0 -2.750000E+0 -1.183188E+0 -1.186854E+0 -1.181009E+0 -2.650000E+0 -1.116452E+0 -1.122152E+0 -1.112037E+0 -2.450000E+0 -9.832019E-1 -9.929897E-1 -9.742893E-1 -2.350000E+0 -9.167081E-1 -9.285490E-1 -9.055320E-1 -2.250000E+0 -8.503187E-1 -8.642192E-1 -8.368682E-1 -2.150000E+0 -7.840501E-1 -8.000167E-1 -7.683138E-1 -2.050000E+0 -7.179231E-1 -7.359621E-1 -6.998886E-1 -1.950000E+0 -6.519638E-1 -6.720811E-1 -6.316186E-1 -1.850000E+0 -5.862068E-1 -6.084064E-1 -5.635381E-1 -1.650000E+0 -4.554999E-1 -4.818626E-1 -4.281542E-1 -1.550000E+0 -3.907033E-1 -4.191316E-1 -3.610173E-1 -1.450000E+0 -3.264425E-1 -3.569029E-1 -2.944402E-1 -1.350000E+0 -2.629356E-1 -2.953504E-1 -2.286967E-1 -1.250000E+0 -2.005467E-1 -2.347526E-1 -1.642924E-1 -1.150000E+0 -1.399884E-1 -1.755939E-1 -1.023913E-1 -9.500000E-1 -3.376924E-2 -6.653756E-2 -1.022619E-2 -8.500000E-1 -5.955089E-3 -2.441087E-2 -4.052457E-3 -7.500000E-1 -1.240069E-3 -3.807634E-3 -2.693855E-3 -6.500000E-1 -5.649246E-4 -4.239147E-4 -1.290538E-3 -5.500000E-1 -1.930955E-4 -9.469168E-5 -2.598372E-4 -4.500000E-1 -2.862029E-5 -2.371299E-5 -2.254504E-5 -2.500000E-1 -1.080971E-7 -2.805418E-7 -1.971665E-8 -1.500000E-1 -3.730478E-9 -1.670782E-8 -3.318151E-10 -5.000000E-2 -1.522785E-10 -7.297596E-10 -7.602188E-11 5.000000E-2 -5.488718E-11 6.819696E-11 -6.991005E-11 1.500000E-1 -4.833733E-11 1.055067E-10 -6.607076E-11 2.500000E-1 -4.389289E-11 1.154752E-10 -6.226042E-11 4.500000E-1 -3.543965E-11 1.302412E-10 -5.464251E-11 5.500000E-1 -3.126588E-11 1.370952E-10 -5.083733E-11 6.500000E-1 -2.710188E-11 1.437816E-10 -4.703526E-11 7.500000E-1 -2.294232E-11 1.504341E-10 -4.322076E-11 8.500000E-1 -1.879652E-11 1.570308E-10 -3.940559E-11 9.500000E-1 -1.463274E-11 1.635683E-10 -3.559153E-11 1.150000E+0 -6.311840E-12 1.766796E-10 -2.795986E-11 1.250000E+0 -2.150280E-12 1.832179E-10 -2.415579E-11 1.350000E+0 1.993517E-12 1.897575E-10 -2.032419E-11 1.450000E+0 6.178169E-12 1.963150E-10 -1.651479E-11 1.550000E+0 1.034373E-11 2.028093E-10 -1.270806E-11 1.650000E+0 1.451106E-11 2.093965E-10 -8.878676E-12 1.850000E+0 2.287059E-11 2.225233E-10 -1.247891E-12 1.950000E+0 2.704947E-11 2.290959E-10 2.595257E-12 2.050000E+0 3.120082E-11 2.356724E-10 6.378897E-12 2.150000E+0 3.539036E-11 2.422880E-10 1.017941E-11 2.250000E+0 3.957457E-11 2.489235E-10 1.404299E-11 2.350000E+0 4.378720E-11 2.555369E-10 1.787814E-11 2.450000E+0 4.796519E-11 2.621805E-10 2.164402E-11 2.650000E+0 5.639045E-11 2.755494E-10 2.930900E-11 2.750000E+0 6.054890E-11 2.822151E-10 3.313616E-11 2.850000E+0 6.477041E-11 2.890221E-10 3.697131E-11 2.950000E+0 6.895995E-11 2.958158E-10 4.073719E-11 3.050000E+0 7.316192E-11 3.026797E-10 4.460610E-11 3.150000E+0 7.737278E-11 3.095293E-10 4.834799E-11 3.350000E+0 8.581225E-11 3.235083E-10 5.594991E-11 3.450000E+0 9.002932E-11 3.305685E-10 5.974599E-11 3.550000E+0 9.425261E-11 3.377911E-10 6.350298E-11 3.650000E+0 9.861623E-11 3.450342E-10 6.733103E-11 3.750000E+0 1.028457E-10 3.525971E-10 7.119638E-11 3.850000E+0 1.070894E-10 3.602416E-10 7.499423E-11 4.050000E+0 1.158096E-10 3.759677E-10 8.253131E-11 4.150000E+0 1.202114E-10 3.841620E-10 8.636114E-11 4.250000E+0 1.245688E-10 3.925908E-10 9.010215E-11 4.350000E+0 1.290577E-10 4.012843E-10 9.397816E-11 4.450000E+0 1.334932E-10 4.102372E-10 9.777956E-11 4.550000E+0 1.379679E-10 4.195311E-10 1.016094E-10 4.750000E+0 1.470415E-10 4.390213E-10 1.091909E-10 4.850000E+0 1.517666E-10 4.493330E-10 1.130278E-10 4.950000E+0 1.564384E-10 4.600906E-10 1.168079E-10 5.050000E+0 1.611245E-10 4.714753E-10 1.206040E-10 5.150000E+0 1.659597E-10 4.830802E-10 1.245084E-10 5.250000E+0 1.708234E-10 4.952483E-10 1.283276E-10 5.450000E+0 1.807905E-10 5.220926E-10 1.359428E-10 5.550000E+0 1.858336E-10 5.490062E-10 1.397424E-10 5.650000E+0 1.909601E-10 8.631034E-10 1.435669E-10 5.750000E+0 1.962022E-10 7.752282E-9 1.474163E-10 | [POWER Clamp] -5.000000E-2 1.989644E-10 5.490062E-10 1.589981E-10 -1.500000E-1 2.044178E-10 8.631051E-10 1.628546E-10 -2.500000E-1 2.203571E-10 7.752332E-9 1.665885E-10 -3.500000E-1 6.719052E-10 1.655785E-7 1.705107E-10 -4.500000E-1 1.991497E-8 3.788131E-6 1.783587E-10 -5.500000E-1 8.496634E-7 8.606216E-5 6.914114E-10 -6.500000E-1 3.658991E-5 1.880879E-3 6.339946E-8 -7.500000E-1 1.491927E-3 2.248105E-2 7.785195E-6 -8.500000E-1 2.566359E-2 8.099608E-2 9.118828E-4 -9.500000E-1 9.131620E-2 1.586623E-1 2.892260E-2 -1.050000E+0 1.734028E-1 2.440983E-1 1.018988E-1 -1.150000E+0 2.616415E-1 3.332712E-1 1.884567E-1 -1.250000E+0 3.528131E-1 4.246233E-1 2.794395E-1 -1.350000E+0 4.456993E-1 5.173876E-1 3.725939E-1 -1.450000E+0 5.397019E-1 6.111364E-1 4.670213E-1 -1.550000E+0 6.344862E-1 7.056087E-1 5.622809E-1 -1.650000E+0 7.298473E-1 8.006342E-1 6.581258E-1 -1.750000E+0 8.256509E-1 8.960961E-1 7.544040E-1 -1.850000E+0 9.218049E-1 9.918937E-1 8.510158E-1 -1.950000E+0 1.018215E+0 1.087858E+0 9.478923E-1 -2.050000E+0 1.114751E+0 1.183954E+0 1.044951E+0 -2.150000E+0 1.211398E+0 1.280173E+0 1.142106E+0 -2.250000E+0 1.308148E+0 1.376509E+0 1.239348E+0 -2.350000E+0 1.404995E+0 1.472955E+0 1.336670E+0 -2.450000E+0 1.501932E+0 1.569481E+0 1.434068E+0 -2.550000E+0 1.598904E+0 1.666013E+0 1.531523E+0 -2.650000E+0 1.695877E+0 1.762545E+0 1.628985E+0 -2.750000E+0 1.792849E+0 1.859077E+0 1.726447E+0 -2.850000E+0 1.889821E+0 1.955609E+0 1.823908E+0 -2.950000E+0 1.986794E+0 2.052141E+0 1.921370E+0 -3.050000E+0 2.083766E+0 2.148674E+0 2.018832E+0 -3.150000E+0 2.180739E+0 2.245206E+0 2.116293E+0 -3.250000E+0 2.277711E+0 2.341738E+0 2.213755E+0 -3.350000E+0 2.374684E+0 2.438270E+0 2.311217E+0 -3.450000E+0 2.471656E+0 2.534802E+0 2.408678E+0 -3.550000E+0 2.568628E+0 2.631334E+0 2.506140E+0 -3.650000E+0 2.665601E+0 2.727866E+0 2.603602E+0 -3.750000E+0 2.762573E+0 2.824398E+0 2.701063E+0 -3.850000E+0 2.859546E+0 2.920931E+0 2.798525E+0 -3.950000E+0 2.956518E+0 3.017463E+0 2.895987E+0 -4.050000E+0 3.053490E+0 3.113995E+0 2.993448E+0 -4.150000E+0 3.150463E+0 3.210527E+0 3.090910E+0 -4.250000E+0 3.247435E+0 3.307059E+0 3.188372E+0 -4.350000E+0 3.344408E+0 3.403591E+0 3.285833E+0 -4.450000E+0 3.441380E+0 3.500123E+0 3.383295E+0 -4.550000E+0 3.538352E+0 3.596655E+0 3.480757E+0 -4.650000E+0 3.635325E+0 3.693188E+0 3.578218E+0 -4.750000E+0 3.732297E+0 3.789720E+0 3.675680E+0 -4.850000E+0 3.829270E+0 3.886252E+0 3.773141E+0 -4.950000E+0 3.926242E+0 3.982784E+0 3.870603E+0 -5.050000E+0 4.023214E+0 4.079316E+0 3.968065E+0 -5.150000E+0 4.120187E+0 4.175848E+0 4.065526E+0 -5.250000E+0 4.217159E+0 4.272380E+0 4.162988E+0 -5.350000E+0 4.314132E+0 4.368913E+0 4.260450E+0 -5.450000E+0 4.411104E+0 4.465445E+0 4.357911E+0 -5.550000E+0 4.508077E+0 4.561977E+0 4.455373E+0 -5.650000E+0 4.605049E+0 4.658509E+0 4.552835E+0 -5.750000E+0 4.702021E+0 4.755041E+0 4.650296E+0 | |[End SU_input | |====================================================================== | [Model] SU_output Model_type Output Polarity Inverting Vref=0 Cref=50p C_comp 10p 10p 10p [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 5.75 5.5 6 | [Pullup] -5.750000E+0 4.808590E+0 4.878610E+0 4.738505E+0 -5.550000E+0 4.611124E+0 4.681557E+0 4.540584E+0 -5.450000E+0 4.512390E+0 4.583031E+0 4.441623E+0 -5.250000E+0 4.314924E+0 4.385978E+0 4.243701E+0 -5.050000E+0 4.117457E+0 4.188925E+0 4.045780E+0 -4.850000E+0 3.919990E+0 3.991872E+0 3.847858E+0 -4.750000E+0 3.821257E+0 3.893346E+0 3.748898E+0 -4.550000E+0 3.623790E+0 3.696293E+0 3.550976E+0 -4.350000E+0 3.426324E+0 3.499240E+0 3.353054E+0 -4.150000E+0 3.228857E+0 3.302187E+0 3.155133E+0 -4.050000E+0 3.130123E+0 3.203660E+0 3.056172E+0 -3.850000E+0 2.932656E+0 3.006607E+0 2.858250E+0 -3.650000E+0 2.735189E+0 2.809554E+0 2.660328E+0 -3.450000E+0 2.537736E+0 2.612501E+0 2.462453E+0 -3.350000E+0 2.439056E+0 2.513998E+0 2.363564E+0 -3.150000E+0 2.241830E+0 2.317143E+0 2.165899E+0 -2.950000E+0 2.044811E+0 2.120516E+0 1.968411E+0 -2.750000E+0 1.848039E+0 1.924163E+0 1.771136E+0 -2.650000E+0 1.749763E+0 1.826106E+0 1.672594E+0 -2.450000E+0 1.553472E+0 1.630276E+0 1.475739E+0 -2.250000E+0 1.357609E+0 1.434905E+0 1.279264E+0 -2.050000E+0 1.162304E+0 1.240123E+0 1.083295E+0 -1.950000E+0 1.064920E+0 1.143011E+0 9.855600E-1 -1.750000E+0 8.708681E-1 9.495117E-1 7.907722E-1 -1.550000E+0 6.781646E-1 7.573362E-1 5.973274E-1 -1.350000E+0 4.876805E-1 5.672203E-1 4.062755E-1 -1.250000E+0 3.938210E-1 4.733606E-1 3.124017E-1 -1.050000E+0 2.117261E-1 2.899267E-1 1.330925E-1 -8.500000E-1 5.469597E-2 1.199701E-1 2.396742E-2 -6.500000E-1 1.208097E-2 1.441067E-2 1.712786E-2 -5.500000E-1 1.013893E-2 7.649147E-3 1.458149E-2 -3.500000E-1 6.463408E-3 4.649097E-3 9.387229E-3 -1.500000E-1 2.768300E-3 1.976813E-3 4.060861E-3 5.000000E-2 -9.137102E-4 -6.490462E-4 -1.349378E-3 1.500000E-1 -2.703062E-3 -1.921182E-3 -3.982389E-3 3.500000E-1 -6.130391E-3 -4.361842E-3 -8.989408E-3 5.500000E-1 -9.357605E-3 -6.664777E-3 -1.365858E-2 7.500000E-1 -1.238678E-2 -8.830512E-3 -1.799873E-2 8.500000E-1 -1.382775E-2 -9.862096E-3 -2.004814E-2 1.050000E+0 -1.656376E-2 -1.182304E-2 -2.391090E-2 1.250000E+0 -1.910696E-2 -1.364816E-2 -2.746588E-2 1.450000E+0 -2.145946E-2 -1.533804E-2 -3.072126E-2 1.550000E+0 -2.256487E-2 -1.613245E-2 -3.223909E-2 1.750000E+0 -2.463536E-2 -1.762061E-2 -3.505994E-2 1.950000E+0 -2.652059E-2 -1.897514E-2 -3.760073E-2 2.150000E+0 -2.822290E-2 -2.019679E-2 -3.986890E-2 2.250000E+0 -2.900622E-2 -2.075806E-2 -4.090300E-2 2.450000E+0 -3.043892E-2 -2.178215E-2 -4.277560E-2 2.650000E+0 -3.169574E-2 -2.267620E-2 -4.439310E-2 2.850000E+0 -3.278104E-2 -2.344241E-2 -4.576303E-2 2.950000E+0 -3.326134E-2 -2.377871E-2 -4.635842E-2 3.150000E+0 -3.410355E-2 -2.436174E-2 -4.738149E-2 3.350000E+0 -3.480138E-2 -2.483499E-2 -4.820576E-2 3.550000E+0 -3.537760E-2 -2.521672E-2 -4.886906E-2 3.650000E+0 -3.562836E-2 -2.538054E-2 -4.915238E-2 3.850000E+0 -3.607050E-2 -2.566797E-2 -4.964304E-2 4.050000E+0 -3.644957E-2 -2.591562E-2 -5.005397E-2 4.250000E+0 -3.678001E-2 -2.613442E-2 -5.040482E-2 4.350000E+0 -3.693030E-2 -2.623518E-2 -5.056228E-2 4.550000E+0 -3.720603E-2 -2.642234E-2 -5.084816E-2 4.750000E+0 -3.745374E-2 -2.659318E-2 -5.110226E-2 4.950000E+0 -3.767830E-2 -2.675028E-2 -5.133103E-2 5.050000E+0 -3.778312E-2 -2.682432E-2 -5.143749E-2 5.250000E+0 -3.797979E-2 -2.696442E-2 -5.163708E-2 5.450000E+0 -3.816137E-2 -2.709504E-2 -5.182168E-2 5.650000E+0 -3.833008E-2 -2.718752E-2 -5.199416E-2 5.750000E+0 -3.841021E-2 -2.724692E-2 -5.207668E-2 5.900000E+0 -3.852575E-2 -2.738042E-2 -5.223587E-2 6.100000E+0 -3.867662E-2 -2.811154E-2 -5.235139E-2 6.300000E+0 -3.923561E-2 -5.263443E-2 -5.250269E-2 6.400000E+0 -4.042038E-2 -1.199484E-1 -5.258778E-2 6.600000E+0 -5.412356E-2 -3.275047E-1 -5.403666E-2 6.800000E+0 -2.103873E-1 -5.640128E-1 -6.106922E-2 7.000000E+0 -4.461066E-1 -8.102656E-1 -1.063778E-1 7.100000E+0 -5.709818E-1 -9.353297E-1 -2.047081E-1 7.300000E+0 -8.266725E-1 -1.187884E+0 -4.508708E-1 7.500000E+0 -1.086800E+0 -1.442670E+0 -7.137503E-1 7.700000E+0 -1.349468E+0 -1.698980E+0 -9.824008E-1 7.800000E+0 -1.481457E+0 -1.827569E+0 -1.117906E+0 8.000000E+0 -1.746395E+0 -2.085431E+0 -1.390432E+0 8.200000E+0 -2.012322E+0 -2.344036E+0 -1.664380E+0 8.400000E+0 -2.278998E+0 -2.603127E+0 -1.939325E+0 8.500000E+0 -2.412565E+0 -2.732695E+0 -2.077088E+0 8.700000E+0 -2.679920E+0 -2.991841E+0 -2.353081E+0 8.900000E+0 -2.947307E+0 -3.251000E+0 -2.629532E+0 9.100000E+0 -3.214720E+0 -3.510175E+0 -2.906083E+0 9.200000E+0 -3.348437E+0 -3.639768E+0 -3.044378E+0 9.400000E+0 -3.615894E+0 -3.898968E+0 -3.321010E+0 9.600000E+0 -3.883383E+0 -4.158186E+0 -3.597701E+0 9.800000E+0 -4.150906E+0 -4.417425E+0 -3.874453E+0 9.900000E+0 -4.284681E+0 -4.547053E+0 -4.012854E+0 1.010000E+1 -4.552260E+0 -4.806324E+0 -4.289703E+0 1.030000E+1 -4.819878E+0 -5.065619E+0 -4.566621E+0 1.050000E+1 -5.087536E+0 -5.324939E+0 -4.843609E+0 1.060000E+1 -5.221382E+0 -5.454609E+0 -4.982131E+0 1.080000E+1 -5.489105E+0 -5.713967E+0 -5.259228E+0 1.100000E+1 -5.756873E+0 -5.973353E+0 -5.536401E+0 1.120000E+1 -6.024686E+0 -6.232766E+0 -5.813651E+0 1.130000E+1 -6.158611E+0 -6.362483E+0 -5.952305E+0 1.150000E+1 -6.426496E+0 -6.621940E+0 -6.229672E+0 | [Pulldown] -5.750000E+0 -6.379300E+0 -6.265432E+0 -6.507755E+0 -5.550000E+0 -6.112170E+0 -6.006435E+0 -6.231702E+0 -5.450000E+0 -5.978605E+0 -5.876937E+0 -6.093676E+0 -5.250000E+0 -5.711474E+0 -5.617940E+0 -5.817623E+0 -5.050000E+0 -5.444344E+0 -5.358943E+0 -5.541570E+0 -4.850000E+0 -5.177213E+0 -5.099946E+0 -5.265517E+0 -4.750000E+0 -5.043648E+0 -4.970448E+0 -5.127490E+0 -4.550000E+0 -4.776517E+0 -4.711451E+0 -4.851438E+0 -4.350000E+0 -4.509387E+0 -4.452454E+0 -4.575385E+0 -4.150000E+0 -4.242256E+0 -4.193457E+0 -4.299332E+0 -4.050000E+0 -4.108691E+0 -4.063958E+0 -4.161306E+0 -3.850000E+0 -3.841560E+0 -3.804961E+0 -3.885253E+0 -3.650000E+0 -3.574430E+0 -3.545964E+0 -3.609201E+0 -3.450000E+0 -3.307299E+0 -3.286967E+0 -3.333148E+0 -3.350000E+0 -3.173734E+0 -3.157468E+0 -3.195122E+0 -3.150000E+0 -2.906603E+0 -2.898471E+0 -2.919070E+0 -2.950000E+0 -2.639473E+0 -2.639473E+0 -2.643019E+0 -2.750000E+0 -2.372370E+0 -2.380494E+0 -2.367003E+0 -2.650000E+0 -2.238926E+0 -2.251112E+0 -2.229096E+0 -2.450000E+0 -1.972493E+0 -1.992833E+0 -1.953686E+0 -2.250000E+0 -1.706809E+0 -1.735348E+0 -1.678948E+0 -2.050000E+0 -1.442123E+0 -1.478904E+0 -1.405126E+0 -1.950000E+0 -1.310271E+0 -1.351186E+0 -1.268673E+0 -1.750000E+0 -1.047912E+0 -1.097096E+0 -9.970626E-1 -1.550000E+0 -7.881961E-1 -8.455625E-1 -7.281153E-1 -1.350000E+0 -5.331707E-1 -5.982798E-1 -4.643548E-1 -1.250000E+0 -4.088586E-1 -4.773134E-1 -3.364961E-1 -1.050000E+0 -1.758196E-1 -2.463692E-1 -1.069478E-1 -8.500000E-1 -2.897508E-2 -6.042165E-2 -2.933008E-2 -6.500000E-1 -1.467745E-2 -1.212548E-2 -1.830753E-2 -5.500000E-1 -1.184625E-2 -9.649157E-3 -1.422628E-2 -3.500000E-1 -7.474035E-3 -6.116619E-3 -8.969311E-3 -1.500000E-1 -3.254050E-3 -2.657382E-3 -3.908917E-3 0.0 -2.990475E-10 -2.998999E-10 -3.120001E-10 1.000000E-1 2.153563E-3 1.751811E-3 2.594928E-3 3.000000E-1 6.246108E-3 5.060748E-3 7.556302E-3 5.000000E-1 1.005132E-2 8.109953E-3 1.221041E-2 7.000000E-1 1.356781E-2 1.089932E-2 1.655414E-2 8.000000E-1 1.521737E-2 1.219654E-2 1.860867E-2 1.000000E+0 1.829831E-2 1.459609E-2 2.248107E-2 1.200000E+0 2.108722E-2 1.673578E-2 2.603522E-2 1.400000E+0 2.358258E-2 1.861560E-2 2.926738E-2 1.500000E+0 2.471953E-2 1.945799E-2 3.076120E-2 1.700000E+0 2.676972E-2 2.094724E-2 3.349966E-2 1.900000E+0 2.851529E-2 2.217372E-2 3.589387E-2 2.100000E+0 2.993860E-2 2.313207E-2 3.791177E-2 2.200000E+0 3.051964E-2 2.350969E-2 3.875982E-2 2.400000E+0 3.141156E-2 2.407840E-2 4.008871E-2 2.600000E+0 3.199535E-2 2.445557E-2 4.095259E-2 2.800000E+0 3.237627E-2 2.471233E-2 4.149187E-2 2.900000E+0 3.251812E-2 2.481132E-2 4.168485E-2 3.100000E+0 3.273896E-2 2.496985E-2 4.197558E-2 3.300000E+0 3.290318E-2 2.509155E-2 4.218408E-2 3.500000E+0 3.303079E-2 2.518844E-2 4.234184E-2 3.600000E+0 3.308474E-2 2.523001E-2 4.240753E-2 3.800000E+0 3.317800E-2 2.530265E-2 4.251984E-2 4.000000E+0 3.325632E-2 2.536440E-2 4.261313E-2 4.200000E+0 3.332371E-2 2.541805E-2 4.269277E-2 4.300000E+0 3.335427E-2 2.544255E-2 4.272872E-2 4.500000E+0 3.341089E-2 2.548831E-2 4.279501E-2 4.700000E+0 3.346400E-2 2.553179E-2 4.285672E-2 4.900000E+0 3.351723E-2 2.557606E-2 4.291802E-2 5.000000E+0 3.354533E-2 2.559972E-2 4.295015E-2 5.200000E+0 3.360813E-2 2.565311E-2 4.302164E-2 5.400000E+0 3.368583E-2 2.571966E-2 4.310993E-2 5.600000E+0 3.378727E-2 2.580655E-2 4.322558E-2 5.700000E+0 3.385011E-2 2.586024E-2 4.329758E-2 5.900000E+0 3.400740E-2 2.599760E-2 4.347892E-2 6.100000E+0 3.421767E-2 2.797585E-2 4.372347E-2 6.300000E+0 3.450192E-2 1.067236E-1 4.404876E-2 6.400000E+0 3.486419E-2 1.849041E-1 4.424754E-2 6.600000E+0 8.421729E-2 3.610178E-1 4.473222E-2 6.800000E+0 2.455391E-1 5.468684E-1 4.611166E-2 7.000000E+0 4.290553E-1 7.369584E-1 1.340688E-1 7.100000E+0 5.234725E-1 8.329631E-1 2.199415E-1 7.300000E+0 7.150354E-1 1.026287E+0 4.053806E-1 7.500000E+0 9.088816E-1 1.220914E+0 5.972172E-1 7.700000E+0 1.104203E+0 1.416510E+0 7.918832E-1 7.800000E+0 1.202281E+0 1.514605E+0 8.898818E-1 8.000000E+0 1.399105E+0 1.711301E+0 1.086836E+0 8.200000E+0 1.596679E+0 1.908583E+0 1.284789E+0 8.400000E+0 1.794889E+0 2.106380E+0 1.483541E+0 8.500000E+0 1.894206E+0 2.205453E+0 1.583176E+0 8.700000E+0 2.093231E+0 2.403923E+0 1.782912E+0 8.900000E+0 2.292739E+0 2.602798E+0 1.983219E+0 9.100000E+0 2.492696E+0 2.802000E+0 2.184053E+0 9.200000E+0 2.592835E+0 2.901677E+0 2.284658E+0 9.400000E+0 2.793393E+0 3.101179E+0 2.486229E+0 9.600000E+0 2.994221E+0 3.300884E+0 2.688263E+0 9.800000E+0 3.195311E+0 3.500795E+0 2.890695E+0 9.900000E+0 3.295955E+0 3.600828E+0 2.992035E+0 1.010000E+1 3.497444E+0 3.801050E+0 3.194966E+0 1.030000E+1 3.699199E+0 4.001482E+0 3.398231E+0 1.050000E+1 3.901223E+0 4.202125E+0 3.601830E+0 1.060000E+1 4.002334E+0 4.302525E+0 3.703755E+0 1.080000E+1 4.204759E+0 4.503482E+0 3.907853E+0 1.100000E+1 4.407449E+0 4.704650E+0 4.112283E+0 1.120000E+1 4.610404E+0 4.906027E+0 4.317042E+0 1.130000E+1 4.711979E+0 5.006793E+0 4.419543E+0 1.150000E+1 4.915326E+0 5.208481E+0 4.624787E+0 | [Falling Waveform] R_fixture=50 V_fixture=5.75 V_fixture_min=5.5 V_fixture_max=6 0.0 5.750000E+0 5.500000E+0 6.000000E+0 4.040404E-10 5.755186E+0 5.505674E+0 6.004444E+0 8.080808E-10 5.753336E+0 5.504955E+0 6.000506E+0 1.212121E-9 5.730146E+0 5.491879E+0 5.961346E+0 1.616162E-9 5.677422E+0 5.456417E+0 5.887879E+0 2.020202E-9 5.604567E+0 5.402948E+0 5.796497E+0 2.424242E-9 5.517593E+0 5.335683E+0 5.693707E+0 2.828283E-9 5.417840E+0 5.256466E+0 5.577907E+0 3.232323E-9 5.302695E+0 5.165004E+0 5.441379E+0 3.636364E-9 5.165207E+0 5.058850E+0 5.266969E+0 4.040404E-9 4.992564E+0 4.932708E+0 5.027471E+0 4.444444E-9 4.785641E+0 4.784412E+0 4.741146E+0 4.848485E-9 4.579445E+0 4.634277E+0 4.462676E+0 5.252525E-9 4.408719E+0 4.504192E+0 4.242192E+0 5.656566E-9 4.270985E+0 4.390232E+0 4.080190E+0 6.060606E-9 4.148140E+0 4.285133E+0 3.939819E+0 6.464646E-9 4.097156E+0 4.239754E+0 3.883812E+0 6.868687E-9 4.085419E+0 4.228649E+0 3.871782E+0 7.272727E-9 4.085315E+0 4.228363E+0 3.871892E+0 7.676768E-9 4.085719E+0 4.228734E+0 3.872306E+0 8.080808E-9 4.085769E+0 4.228795E+0 3.872335E+0 8.484848E-9 4.085756E+0 4.228789E+0 3.872312E+0 8.888889E-9 4.085747E+0 4.228783E+0 3.872297E+0 9.292929E-9 4.085741E+0 4.228781E+0 3.872286E+0 9.696970E-9 4.085735E+0 4.228778E+0 3.872277E+0 1.010101E-8 4.085731E+0 4.228776E+0 3.872270E+0 1.050505E-8 4.085726E+0 4.228774E+0 3.872263E+0 1.090909E-8 4.085722E+0 4.228772E+0 3.872258E+0 1.131313E-8 4.085718E+0 4.228770E+0 3.872253E+0 1.171717E-8 4.085715E+0 4.228768E+0 3.872250E+0 1.212121E-8 4.085712E+0 4.228767E+0 3.872247E+0 1.252525E-8 4.085709E+0 4.228765E+0 3.872244E+0 1.292929E-8 4.085707E+0 4.228763E+0 3.872242E+0 1.333333E-8 4.085705E+0 4.228762E+0 3.872240E+0 1.373737E-8 4.085702E+0 4.228761E+0 3.872238E+0 1.414141E-8 4.085701E+0 4.228759E+0 3.872237E+0 1.454545E-8 4.085699E+0 4.228758E+0 3.872236E+0 1.494949E-8 4.085697E+0 4.228757E+0 3.872235E+0 1.535354E-8 4.085696E+0 4.228756E+0 3.872234E+0 1.575758E-8 4.085695E+0 4.228755E+0 3.872233E+0 1.616162E-8 4.085694E+0 4.228754E+0 3.872233E+0 1.656566E-8 4.085693E+0 4.228753E+0 3.872232E+0 1.696970E-8 4.085692E+0 4.228752E+0 3.872232E+0 1.737374E-8 4.085691E+0 4.228751E+0 3.872232E+0 1.777778E-8 4.085690E+0 4.228751E+0 3.872232E+0 1.818182E-8 4.085689E+0 4.228750E+0 3.872231E+0 1.858586E-8 4.085689E+0 4.228749E+0 3.872231E+0 1.898990E-8 4.085688E+0 4.228749E+0 3.872231E+0 1.939394E-8 4.085688E+0 4.228748E+0 3.872231E+0 1.979798E-8 4.085687E+0 4.228748E+0 3.872231E+0 2.020202E-8 4.085687E+0 4.228747E+0 3.872231E+0 2.060606E-8 4.085686E+0 4.228746E+0 3.872231E+0 2.101010E-8 4.085686E+0 4.228746E+0 3.872231E+0 2.141414E-8 4.085686E+0 4.228746E+0 3.872230E+0 2.181818E-8 4.085686E+0 4.228745E+0 3.872230E+0 2.222222E-8 4.085685E+0 4.228745E+0 3.872230E+0 2.262626E-8 4.085685E+0 4.228744E+0 3.872230E+0 2.303030E-8 4.085685E+0 4.228744E+0 3.872230E+0 2.343434E-8 4.085685E+0 4.228744E+0 3.872230E+0 2.383838E-8 4.085685E+0 4.228743E+0 3.872230E+0 2.424242E-8 4.085684E+0 4.228743E+0 3.872230E+0 2.464646E-8 4.085684E+0 4.228743E+0 3.872230E+0 2.505051E-8 4.085684E+0 4.228743E+0 3.872230E+0 2.545455E-8 4.085684E+0 4.228742E+0 3.872230E+0 2.585859E-8 4.085684E+0 4.228742E+0 3.872230E+0 2.626263E-8 4.085684E+0 4.228742E+0 3.872230E+0 2.666667E-8 4.085684E+0 4.228742E+0 3.872230E+0 2.707071E-8 4.085684E+0 4.228742E+0 3.872230E+0 2.747475E-8 4.085684E+0 4.228741E+0 3.872230E+0 2.787879E-8 4.085684E+0 4.228741E+0 3.872230E+0 2.828283E-8 4.085683E+0 4.228741E+0 3.872230E+0 2.868687E-8 4.085683E+0 4.228741E+0 3.872230E+0 2.909091E-8 4.085683E+0 4.228741E+0 3.872230E+0 2.949495E-8 4.085683E+0 4.228741E+0 3.872230E+0 2.989899E-8 4.085683E+0 4.228740E+0 3.872230E+0 3.030303E-8 4.085683E+0 4.228740E+0 3.872230E+0 3.070707E-8 4.085683E+0 4.228740E+0 3.872230E+0 3.111111E-8 4.085683E+0 4.228740E+0 3.872230E+0 3.151515E-8 4.085683E+0 4.228740E+0 3.872230E+0 3.191919E-8 4.085683E+0 4.228740E+0 3.872230E+0 3.232323E-8 4.085683E+0 4.228740E+0 3.872230E+0 3.272727E-8 4.085683E+0 4.228740E+0 3.872230E+0 3.313131E-8 4.085683E+0 4.228740E+0 3.872230E+0 3.353535E-8 4.085683E+0 4.228740E+0 3.872230E+0 3.393939E-8 4.085683E+0 4.228740E+0 3.872230E+0 3.434343E-8 4.085683E+0 4.228739E+0 3.872230E+0 3.474747E-8 4.085683E+0 4.228739E+0 3.872230E+0 3.515152E-8 4.085683E+0 4.228739E+0 3.872230E+0 3.555556E-8 4.085683E+0 4.228739E+0 3.872230E+0 3.595960E-8 4.085683E+0 4.228739E+0 3.872230E+0 3.636364E-8 4.085683E+0 4.228739E+0 3.872230E+0 3.676768E-8 4.085683E+0 4.228739E+0 3.872230E+0 3.717172E-8 4.085683E+0 4.228739E+0 3.872230E+0 3.757576E-8 4.085683E+0 4.228739E+0 3.872230E+0 3.797980E-8 4.085683E+0 4.228739E+0 3.872230E+0 3.838384E-8 4.085683E+0 4.228739E+0 3.872230E+0 3.878788E-8 4.085683E+0 4.228739E+0 3.872230E+0 3.919192E-8 4.085683E+0 4.228739E+0 3.872230E+0 3.959596E-8 4.085683E+0 4.228739E+0 3.872230E+0 4.000000E-8 4.085683E+0 4.228739E+0 3.872230E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 1.812187E+0 1.303894E+0 2.444300E+0 4.040404E-10 1.731487E+0 1.240069E+0 2.343595E+0 8.080808E-10 1.572949E+0 1.113098E+0 2.147399E+0 1.212121E-9 1.381989E+0 9.693317E-1 1.886012E+0 1.616162E-9 1.145485E+0 7.993470E-1 1.551184E+0 2.020202E-9 8.790610E-1 6.154671E-1 1.174267E+0 2.424242E-9 6.323683E-1 4.533322E-1 8.156354E-1 2.828283E-9 4.524562E-1 3.284053E-1 5.690975E-1 3.232323E-9 3.211970E-1 2.310747E-1 4.080877E-1 3.636364E-9 2.187161E-1 1.537882E-1 2.858984E-1 4.040404E-9 1.364978E-1 9.271995E-2 1.864582E-1 4.444444E-9 7.170993E-2 4.658567E-2 1.044895E-1 4.848485E-9 2.551431E-2 1.633590E-2 3.935860E-2 5.252525E-9 4.731185E-3 4.240061E-3 5.107288E-3 5.656566E-9 2.329836E-3 2.585793E-3 2.018942E-3 6.060606E-9 2.068918E-3 2.202134E-3 1.943319E-3 6.464646E-9 4.070874E-4 4.778815E-4 3.439352E-4 6.868687E-9 5.979956E-5 4.589276E-5 6.382771E-5 7.272727E-9 6.752543E-5 4.394049E-5 7.137928E-5 7.676768E-9 7.409724E-5 5.687994E-5 6.980176E-5 8.080808E-9 6.902114E-5 5.592030E-5 6.036906E-5 8.484848E-9 6.335149E-5 5.301033E-5 5.180942E-5 8.888889E-9 5.833213E-5 5.045058E-5 4.457807E-5 9.292929E-9 5.372278E-5 4.808106E-5 3.834747E-5 9.696970E-9 4.945019E-5 4.581235E-5 3.296483E-5 1.010101E-8 4.549575E-5 4.363817E-5 2.832299E-5 1.050505E-8 4.184133E-5 4.155792E-5 2.432606E-5 1.090909E-8 3.846614E-5 3.956849E-5 2.088539E-5 1.131313E-8 3.535129E-5 3.766679E-5 1.792569E-5 1.171717E-8 3.247871E-5 3.584974E-5 1.538131E-5 1.212121E-8 2.983126E-5 3.411430E-5 1.319512E-5 1.252525E-8 2.739268E-5 3.245744E-5 1.131752E-5 1.292929E-8 2.514767E-5 3.087620E-5 9.705562E-6 1.333333E-8 2.308183E-5 2.936763E-5 8.322116E-6 1.373737E-8 2.118168E-5 2.792885E-5 7.135114E-6 1.414141E-8 1.943460E-5 2.655706E-5 6.116901E-6 1.454545E-8 1.782882E-5 2.524950E-5 5.243651E-6 1.494949E-8 1.635338E-5 2.400350E-5 4.494852E-6 1.535354E-8 1.499810E-5 2.281645E-5 3.852867E-6 1.575758E-8 1.375352E-5 2.168584E-5 3.302527E-6 1.616162E-8 1.261087E-5 2.060921E-5 2.830800E-6 1.656566E-8 1.156203E-5 1.958421E-5 2.426495E-6 1.696970E-8 1.059949E-5 1.860855E-5 2.080002E-6 1.737374E-8 9.716303E-6 1.768002E-5 1.783075E-6 1.777778E-8 8.906071E-6 1.679651E-5 1.528639E-6 1.818182E-8 8.162877E-6 1.595597E-5 1.310625E-6 1.858586E-8 7.481266E-6 1.515643E-5 1.123826E-6 1.898990E-8 6.856214E-6 1.439600E-5 9.637790E-7 1.939394E-8 6.283094E-6 1.367287E-5 8.266578E-7 1.979798E-8 5.757647E-6 1.298531E-5 7.091814E-7 2.020202E-8 5.275952E-6 1.233163E-5 6.085376E-7 2.060606E-8 4.834406E-6 1.171025E-5 5.223168E-7 2.101010E-8 4.429695E-6 1.111962E-5 0.0 2.141414E-8 4.058773E-6 1.055830E-5 0.0 2.181818E-8 3.718842E-6 1.002487E-5 0.0 2.222222E-8 3.407331E-6 9.517994E-6 0.0 2.262626E-8 3.121881E-6 9.036397E-6 0.0 2.303030E-8 2.860325E-6 8.578853E-6 0.0 2.343434E-8 2.620674E-6 8.144196E-6 0.0 2.383838E-8 2.401103E-6 7.731310E-6 0.0 2.424242E-8 2.199938E-6 7.339133E-6 0.0 2.464646E-8 2.015642E-6 6.966651E-6 0.0 2.505051E-8 1.846806E-6 6.612896E-6 0.0 2.545455E-8 1.692139E-6 6.276947E-6 0.0 2.585859E-8 1.550454E-6 5.957926E-6 0.0 2.626263E-8 1.420666E-6 5.654996E-6 0.0 2.666667E-8 1.301779E-6 5.367359E-6 0.0 2.707071E-8 1.192879E-6 5.094257E-6 0.0 2.747475E-8 1.093130E-6 4.834967E-6 0.0 2.787879E-8 1.001763E-6 4.588800E-6 0.0 2.828283E-8 9.180772E-7 4.355102E-6 0.0 2.868687E-8 8.414264E-7 4.133250E-6 0.0 2.909091E-8 7.712213E-7 3.922652E-6 0.0 2.949495E-8 7.069196E-7 3.722743E-6 0.0 2.989899E-8 6.480261E-7 3.532986E-6 0.0 3.030303E-8 5.941038E-7 3.352906E-6 0.0 3.070707E-8 5.447216E-7 3.181991E-6 0.0 3.111111E-8 4.728452E-7 3.019770E-6 0.0 3.151515E-8 0.0 2.865802E-6 0.0 3.191919E-8 0.0 2.719672E-6 0.0 3.232323E-8 0.0 2.580985E-6 0.0 3.272727E-8 0.0 2.449363E-6 0.0 3.313131E-8 0.0 2.324451E-6 0.0 3.353535E-8 0.0 2.205908E-6 0.0 3.393939E-8 0.0 2.093412E-6 0.0 3.434343E-8 0.0 1.986656E-6 0.0 3.474747E-8 0.0 1.885349E-6 0.0 3.515152E-8 0.0 1.789214E-6 0.0 3.555556E-8 0.0 1.697989E-6 0.0 3.595960E-8 0.0 1.611425E-6 0.0 3.636364E-8 0.0 1.529284E-6 0.0 3.676768E-8 0.0 1.451341E-6 0.0 3.717172E-8 0.0 1.377383E-6 0.0 3.757576E-8 0.0 1.307207E-6 0.0 3.797980E-8 0.0 1.240620E-6 0.0 3.838384E-8 0.0 1.177439E-6 0.0 3.878788E-8 0.0 1.117491E-6 0.0 3.919192E-8 0.0 1.060612E-6 0.0 3.959596E-8 0.0 1.006643E-6 0.0 4.000000E-8 0.0 9.511494E-7 0.0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 4.040404E-10 -2.540113E-3 -2.563308E-3 -2.498361E-3 8.080808E-10 -2.677109E-3 -2.937278E-3 -2.384352E-3 1.212121E-9 6.186676E-3 3.870003E-4 1.651044E-2 1.616162E-9 4.189902E-2 2.012009E-2 7.389766E-2 2.020202E-9 9.802305E-2 5.709096E-2 1.494466E-1 2.424242E-9 1.698480E-1 1.080627E-1 2.395862E-1 2.828283E-9 2.572861E-1 1.723754E-1 3.464271E-1 3.232323E-9 3.631931E-1 2.511332E-1 4.757868E-1 3.636364E-9 4.947342E-1 3.474233E-1 6.419244E-1 4.040404E-9 6.687565E-1 4.678780E-1 8.836891E-1 4.444444E-9 9.064833E-1 6.243037E-1 1.230421E+0 4.848485E-9 1.173544E+0 8.084138E-1 1.608813E+0 5.252525E-9 1.418010E+0 9.833487E-1 1.955940E+0 5.656566E-9 1.609660E+0 1.129352E+0 2.210744E+0 6.060606E-9 1.762408E+0 1.255794E+0 2.393665E+0 6.464646E-9 1.806318E+0 1.296917E+0 2.439596E+0 6.868687E-9 1.812580E+0 1.304105E+0 2.444776E+0 7.272727E-9 1.812205E+0 1.304015E+0 2.444225E+0 7.676768E-9 1.812014E+0 1.303793E+0 2.444098E+0 8.080808E-9 1.812021E+0 1.303771E+0 2.444134E+0 8.484848E-9 1.812042E+0 1.303781E+0 2.444166E+0 8.888889E-9 1.812057E+0 1.303789E+0 2.444189E+0 9.292929E-9 1.812071E+0 1.303796E+0 2.444207E+0 9.696970E-9 1.812082E+0 1.303802E+0 2.444223E+0 1.010101E-8 1.812093E+0 1.303808E+0 2.444236E+0 1.050505E-8 1.812102E+0 1.303813E+0 2.444246E+0 1.090909E-8 1.812111E+0 1.303818E+0 2.444255E+0 1.131313E-8 1.812118E+0 1.303822E+0 2.444263E+0 1.171717E-8 1.812125E+0 1.303827E+0 2.444269E+0 1.212121E-8 1.812131E+0 1.303831E+0 2.444274E+0 1.252525E-8 1.812136E+0 1.303835E+0 2.444278E+0 1.292929E-8 1.812141E+0 1.303838E+0 2.444282E+0 1.333333E-8 1.812146E+0 1.303841E+0 2.444285E+0 1.373737E-8 1.812150E+0 1.303845E+0 2.444287E+0 1.414141E-8 1.812153E+0 1.303848E+0 2.444289E+0 1.454545E-8 1.812156E+0 1.303850E+0 2.444291E+0 1.494949E-8 1.812159E+0 1.303853E+0 2.444293E+0 1.535354E-8 1.812162E+0 1.303855E+0 2.444294E+0 1.575758E-8 1.812164E+0 1.303858E+0 2.444295E+0 1.616162E-8 1.812167E+0 1.303860E+0 2.444296E+0 1.656566E-8 1.812168E+0 1.303862E+0 2.444296E+0 1.696970E-8 1.812170E+0 1.303864E+0 2.444297E+0 1.737374E-8 1.812172E+0 1.303865E+0 2.444297E+0 1.777778E-8 1.812173E+0 1.303867E+0 2.444298E+0 1.818182E-8 1.812174E+0 1.303869E+0 2.444298E+0 1.858586E-8 1.812176E+0 1.303870E+0 2.444299E+0 1.898990E-8 1.812177E+0 1.303871E+0 2.444299E+0 1.939394E-8 1.812178E+0 1.303873E+0 2.444299E+0 1.979798E-8 1.812178E+0 1.303874E+0 2.444299E+0 2.020202E-8 1.812179E+0 1.303875E+0 2.444299E+0 2.060606E-8 1.812180E+0 1.303876E+0 2.444299E+0 2.101010E-8 1.812181E+0 1.303877E+0 2.444300E+0 2.141414E-8 1.812181E+0 1.303878E+0 2.444300E+0 2.181818E-8 1.812182E+0 1.303879E+0 2.444300E+0 2.222222E-8 1.812182E+0 1.303880E+0 2.444300E+0 2.262626E-8 1.812183E+0 1.303881E+0 2.444300E+0 2.303030E-8 1.812183E+0 1.303881E+0 2.444300E+0 2.343434E-8 1.812183E+0 1.303882E+0 2.444300E+0 2.383838E-8 1.812184E+0 1.303883E+0 2.444300E+0 2.424242E-8 1.812184E+0 1.303883E+0 2.444300E+0 2.464646E-8 1.812184E+0 1.303884E+0 2.444300E+0 2.505051E-8 1.812185E+0 1.303884E+0 2.444300E+0 2.545455E-8 1.812185E+0 1.303885E+0 2.444300E+0 2.585859E-8 1.812185E+0 1.303885E+0 2.444300E+0 2.626263E-8 1.812185E+0 1.303886E+0 2.444300E+0 2.666667E-8 1.812185E+0 1.303886E+0 2.444300E+0 2.707071E-8 1.812185E+0 1.303887E+0 2.444300E+0 2.747475E-8 1.812185E+0 1.303887E+0 2.444300E+0 2.787879E-8 1.812186E+0 1.303888E+0 2.444300E+0 2.828283E-8 1.812186E+0 1.303888E+0 2.444300E+0 2.868687E-8 1.812186E+0 1.303888E+0 2.444300E+0 2.909091E-8 1.812186E+0 1.303888E+0 2.444300E+0 2.949495E-8 1.812186E+0 1.303889E+0 2.444300E+0 2.989899E-8 1.812186E+0 1.303889E+0 2.444300E+0 3.030303E-8 1.812186E+0 1.303889E+0 2.444300E+0 3.070707E-8 1.812186E+0 1.303890E+0 2.444300E+0 3.111111E-8 1.812186E+0 1.303890E+0 2.444300E+0 3.151515E-8 1.812186E+0 1.303890E+0 2.444300E+0 3.191919E-8 1.812186E+0 1.303890E+0 2.444300E+0 3.232323E-8 1.812186E+0 1.303890E+0 2.444300E+0 3.272727E-8 1.812186E+0 1.303891E+0 2.444300E+0 3.313131E-8 1.812186E+0 1.303891E+0 2.444300E+0 3.353535E-8 1.812186E+0 1.303891E+0 2.444300E+0 3.393939E-8 1.812186E+0 1.303891E+0 2.444300E+0 3.434343E-8 1.812186E+0 1.303891E+0 2.444300E+0 3.474747E-8 1.812186E+0 1.303891E+0 2.444300E+0 3.515152E-8 1.812187E+0 1.303891E+0 2.444300E+0 3.555556E-8 1.812187E+0 1.303892E+0 2.444300E+0 3.595960E-8 1.812187E+0 1.303892E+0 2.444300E+0 3.636364E-8 1.812187E+0 1.303892E+0 2.444300E+0 3.676768E-8 1.812187E+0 1.303892E+0 2.444300E+0 3.717172E-8 1.812187E+0 1.303892E+0 2.444300E+0 3.757576E-8 1.812187E+0 1.303892E+0 2.444300E+0 3.797980E-8 1.812187E+0 1.303892E+0 2.444300E+0 3.838384E-8 1.812187E+0 1.303892E+0 2.444300E+0 3.878788E-8 1.812187E+0 1.303892E+0 2.444300E+0 3.919192E-8 1.812187E+0 1.303892E+0 2.444300E+0 3.959596E-8 1.812187E+0 1.303892E+0 2.444300E+0 4.000000E-8 1.812187E+0 1.303892E+0 2.444300E+0 | [Rising Waveform] R_fixture=50 V_fixture=5.75 V_fixture_min=5.5 V_fixture_max=6 0.0 4.085683E+0 4.228739E+0 3.872230E+0 4.040404E-10 4.132655E+0 4.267532E+0 3.928060E+0 8.080808E-10 4.250731E+0 4.366698E+0 4.065727E+0 1.212121E-9 4.392122E+0 4.480423E+0 4.239362E+0 1.616162E-9 4.574291E+0 4.616142E+0 4.482514E+0 2.020202E-9 4.790918E+0 4.772694E+0 4.773537E+0 2.424242E-9 5.004253E+0 4.923663E+0 5.071486E+0 2.828283E-9 5.177241E+0 5.051443E+0 5.309081E+0 3.232323E-9 5.314079E+0 5.158972E+0 5.477004E+0 3.636364E-9 5.427876E+0 5.250978E+0 5.608037E+0 4.040404E-9 5.526027E+0 5.330248E+0 5.720069E+0 4.444444E-9 5.611156E+0 5.397449E+0 5.819753E+0 4.848485E-9 5.682068E+0 5.451048E+0 5.907641E+0 5.252525E-9 5.730974E+0 5.485169E+0 5.974898E+0 5.656566E-9 5.745414E+0 5.494649E+0 5.996470E+0 6.060606E-9 5.746886E+0 5.496253E+0 5.997608E+0 6.464646E-9 5.749806E+0 5.499654E+0 5.999927E+0 6.868687E-9 5.750017E+0 5.500036E+0 6.000002E+0 7.272727E-9 5.749970E+0 5.499982E+0 5.999974E+0 7.676768E-9 5.749969E+0 5.499972E+0 5.999978E+0 8.080808E-9 5.749973E+0 5.499975E+0 5.999982E+0 8.484848E-9 5.749976E+0 5.499976E+0 5.999985E+0 8.888889E-9 5.749978E+0 5.499978E+0 5.999988E+0 9.292929E-9 5.749981E+0 5.499979E+0 5.999990E+0 9.696970E-9 5.749982E+0 5.499981E+0 5.999991E+0 1.010101E-8 5.749984E+0 5.499982E+0 5.999993E+0 1.050505E-8 5.749986E+0 5.499983E+0 5.999994E+0 1.090909E-8 5.749987E+0 5.499984E+0 5.999995E+0 1.131313E-8 5.749989E+0 5.499985E+0 5.999996E+0 1.171717E-8 5.749990E+0 5.499986E+0 5.999997E+0 1.212121E-8 5.749991E+0 5.499987E+0 5.999997E+0 1.252525E-8 5.749992E+0 5.499988E+0 5.999998E+0 1.292929E-8 5.749992E+0 5.499988E+0 5.999998E+0 1.333333E-8 5.749993E+0 5.499989E+0 5.999998E+0 1.373737E-8 5.749994E+0 5.499990E+0 5.999999E+0 1.414141E-8 5.749994E+0 5.499990E+0 5.999999E+0 1.454545E-8 5.749995E+0 5.499991E+0 5.999999E+0 1.494949E-8 5.749995E+0 5.499991E+0 5.999999E+0 1.535354E-8 5.749996E+0 5.499992E+0 5.999999E+0 1.575758E-8 5.749996E+0 5.499992E+0 5.999999E+0 1.616162E-8 5.749997E+0 5.499993E+0 6.000000E+0 1.656566E-8 5.749997E+0 5.499993E+0 6.000000E+0 1.696970E-8 5.749997E+0 5.499994E+0 6.000000E+0 1.737374E-8 5.749998E+0 5.499994E+0 6.000000E+0 1.777778E-8 5.749998E+0 5.499994E+0 6.000000E+0 1.818182E-8 5.749998E+0 5.499995E+0 6.000000E+0 1.858586E-8 5.749998E+0 5.499995E+0 6.000000E+0 1.898990E-8 5.749998E+0 5.499995E+0 6.000000E+0 1.939394E-8 5.749999E+0 5.499996E+0 6.000000E+0 1.979798E-8 5.749999E+0 5.499996E+0 6.000000E+0 2.020202E-8 5.749999E+0 5.499996E+0 6.000000E+0 2.060606E-8 5.749999E+0 5.499996E+0 6.000000E+0 2.101010E-8 5.749999E+0 5.499997E+0 6.000000E+0 2.141414E-8 5.749999E+0 5.499997E+0 6.000000E+0 2.181818E-8 5.749999E+0 5.499997E+0 6.000000E+0 2.222222E-8 5.749999E+0 5.499997E+0 6.000000E+0 2.262626E-8 5.749999E+0 5.499997E+0 6.000000E+0 2.303030E-8 5.749999E+0 5.499998E+0 6.000000E+0 2.343434E-8 5.749999E+0 5.499998E+0 6.000000E+0 2.383838E-8 5.750000E+0 5.499998E+0 6.000000E+0 2.424242E-8 5.750000E+0 5.499998E+0 6.000000E+0 2.464646E-8 5.750000E+0 5.499998E+0 6.000000E+0 2.505051E-8 5.750000E+0 5.499998E+0 6.000000E+0 2.545455E-8 5.750000E+0 5.499998E+0 6.000000E+0 2.585859E-8 5.750000E+0 5.499998E+0 6.000000E+0 2.626263E-8 5.750000E+0 5.499998E+0 6.000000E+0 2.666667E-8 5.750000E+0 5.499999E+0 6.000000E+0 2.707071E-8 5.750000E+0 5.499999E+0 6.000000E+0 2.747475E-8 5.750000E+0 5.499999E+0 6.000000E+0 2.787879E-8 5.750000E+0 5.499999E+0 6.000000E+0 2.828283E-8 5.750000E+0 5.499999E+0 6.000000E+0 2.868687E-8 5.750000E+0 5.499999E+0 6.000000E+0 2.909091E-8 5.750000E+0 5.499999E+0 6.000000E+0 2.949495E-8 5.750000E+0 5.499999E+0 6.000000E+0 2.989899E-8 5.750000E+0 5.499999E+0 6.000000E+0 3.030303E-8 5.750000E+0 5.499999E+0 6.000000E+0 3.070707E-8 5.750000E+0 5.499999E+0 6.000000E+0 3.111111E-8 5.750000E+0 5.499999E+0 6.000000E+0 3.151515E-8 5.750000E+0 5.499999E+0 6.000000E+0 3.191919E-8 5.750000E+0 5.499999E+0 6.000000E+0 3.232323E-8 5.750000E+0 5.499999E+0 6.000000E+0 3.272727E-8 5.750000E+0 5.499999E+0 6.000000E+0 3.313131E-8 5.750000E+0 5.499999E+0 6.000000E+0 3.353535E-8 5.750000E+0 5.499999E+0 6.000000E+0 3.393939E-8 5.750000E+0 5.500000E+0 6.000000E+0 3.434343E-8 5.750000E+0 5.500000E+0 6.000000E+0 3.474747E-8 5.750000E+0 5.500000E+0 6.000000E+0 3.515152E-8 5.750000E+0 5.500000E+0 6.000000E+0 3.555556E-8 5.750000E+0 5.500000E+0 6.000000E+0 3.595960E-8 5.750000E+0 5.500000E+0 6.000000E+0 3.636364E-8 5.750000E+0 5.500000E+0 6.000000E+0 3.676768E-8 5.750000E+0 5.500000E+0 6.000000E+0 3.717172E-8 5.750000E+0 5.500000E+0 6.000000E+0 3.757576E-8 5.750000E+0 5.500000E+0 6.000000E+0 3.797980E-8 5.750000E+0 5.500000E+0 6.000000E+0 3.838384E-8 5.750000E+0 5.500000E+0 6.000000E+0 3.878788E-8 5.750000E+0 5.500000E+0 6.000000E+0 3.919192E-8 5.750000E+0 5.500000E+0 6.000000E+0 3.959596E-8 5.750000E+0 5.500000E+0 6.000000E+0 4.000000E-8 5.750000E+0 5.500000E+0 6.000000E+0 | [Ramp] R_load=50 dV/dt_r 1.087E+0/2.083E-9 7.823E-1/2.132E-9 1.467E+0/1.984E-9 dV/dt_f 9.986E-1/2.394E-9 7.628E-1/2.447E-9 1.277E+0/2.297E-9 | |[End SU_output | |====================================================================== [End]