|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7S00L6 | TinyLogic(tm) HS 2-input NAND gate | MicroPak-6 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7su04l6_300.ibs | [File Rev] 1.0 | [Date] Oct 19, 2005 2:44:05 PM | [Source] SPICE to IBIS translation | [Notes] Covers Vcc range of 3.0 to 3.6 Volts | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Cont: Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2005 Fairchild Semiconductor Corp. | [Component] nc7su04 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 0.013 0.013 0.07 L_pkg 0.44n 0.19n 0.46n C_pkg 0.31p 0.16p 0.38p | [Pin] signal_name model_name R_pin L_pin C_pin 1 NC SU_input 13m 0.44n 0.31p 2 a SU_input 13m 0.45n 0.39p 3 gnd GND 07m 0.19n 0.16p 4 Y SU_output 13m 0.46n 0.32p 5 nc SU_input 13m 0.45n 0.38p 6 vcc POWER 07m 0.21n 0.17p | [Model] SU_input Model_type Input Vinh=2.88 Vinl=0.5 C_comp 2p 2p 2p | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3 3.6 | [GND Clamp] -3.300000E+0 -1.550505E+0 -1.542985E+0 -1.560598E+0 -3.200000E+0 -1.483720E+0 -1.478233E+0 -1.491581E+0 -3.100000E+0 -1.416934E+0 -1.413482E+0 -1.422564E+0 -3.000000E+0 -1.350149E+0 -1.348731E+0 -1.353547E+0 -2.900000E+0 -1.283364E+0 -1.283979E+0 -1.284531E+0 -2.800000E+0 -1.216578E+0 -1.219228E+0 -1.215515E+0 -2.700000E+0 -1.149811E+0 -1.154494E+0 -1.146516E+0 -2.600000E+0 -1.083110E+0 -1.089830E+0 -1.077574E+0 -2.500000E+0 -1.016484E+0 -1.025247E+0 -1.008699E+0 -2.400000E+0 -9.499429E-1 -9.607564E-1 -9.398998E-1 -2.300000E+0 -8.834994E-1 -8.963692E-1 -8.711875E-1 -2.200000E+0 -8.171681E-1 -8.321008E-1 -8.025762E-1 -2.100000E+0 -7.509674E-1 -7.679695E-1 -7.340836E-1 -2.000000E+0 -6.849205E-1 -7.039980E-1 -6.657323E-1 -1.900000E+0 -6.190575E-1 -6.402155E-1 -5.975521E-1 -1.800000E+0 -5.534179E-1 -5.766593E-1 -5.295831E-1 -1.700000E+0 -4.880551E-1 -5.133790E-1 -4.618811E-1 -1.600000E+0 -4.230443E-1 -4.504425E-1 -3.945273E-1 -1.500000E+0 -3.584950E-1 -3.879454E-1 -3.276456E-1 -1.400000E+0 -2.945781E-1 -3.260280E-1 -2.614424E-1 -1.300000E+0 -2.315683E-1 -2.649085E-1 -1.962778E-1 -1.200000E+0 -1.699708E-1 -2.049501E-1 -1.329055E-1 -1.100000E+0 -1.108287E-1 -1.468166E-1 -7.324484E-2 -1.000000E+0 -5.677262E-2 -9.189063E-2 -2.416303E-2 -9.000000E-1 -1.604618E-2 -4.358414E-2 -5.362438E-3 -8.000000E-1 -2.295305E-3 -1.087839E-2 -3.341666E-3 -7.000000E-1 -8.282180E-4 -1.205059E-3 -2.018699E-3 -6.000000E-1 -3.563404E-4 -1.851320E-4 -6.523763E-4 -5.000000E-1 -8.319485E-5 -4.939673E-5 -8.318567E-5 -4.000000E-1 -8.491550E-6 -9.915101E-6 -5.195812E-6 -3.000000E-1 -5.176772E-7 -1.035737E-6 -1.489472E-7 -2.000000E-1 -2.069496E-8 -7.062425E-8 -2.382590E-9 -1.000000E-1 -6.386951E-10 -3.672648E-9 -7.227432E-11 4.440892E-16 -3.960087E-11 -3.884574E-11 -4.320000E-11 1.000000E-1 -2.149403E-11 1.262565E-10 -3.918108E-11 2.000000E-1 -1.666889E-11 1.410497E-10 -3.536338E-11 3.000000E-1 -1.236144E-11 1.494322E-10 -3.155332E-11 4.000000E-1 -8.140821E-12 1.567582E-10 -2.774469E-11 5.000000E-1 -3.957501E-12 1.636869E-10 -2.393996E-11 6.000000E-1 2.071676E-13 1.704599E-10 -2.012834E-11 7.000000E-1 4.369172E-12 1.771174E-10 -1.633760E-11 8.000000E-1 8.531620E-12 1.837284E-10 -1.251887E-11 9.000000E-1 1.268585E-11 1.903235E-10 -8.703704E-12 1.000000E+0 1.684386E-11 1.968528E-10 -4.892087E-12 1.100000E+0 2.101519E-11 2.034093E-10 -1.077805E-12 1.200000E+0 2.516920E-11 2.099352E-10 2.739586E-12 1.300000E+0 2.930722E-11 2.164842E-10 6.554757E-12 1.400000E+0 3.350387E-11 2.230358E-10 1.036593E-11 1.500000E+0 3.766720E-11 2.295399E-10 1.417844E-11 1.600000E+0 4.181677E-11 2.360747E-10 1.799849E-11 1.700000E+0 4.598499E-11 2.425922E-10 2.181899E-11 1.800000E+0 5.015410E-11 2.491918E-10 2.560085E-11 1.900000E+0 5.429079E-11 2.557581E-10 2.941736E-11 2.000000E+0 5.845546E-11 2.623706E-10 3.321077E-11 2.100000E+0 6.262546E-11 2.689164E-10 3.700684E-11 2.200000E+0 6.677858E-11 2.755636E-10 4.082601E-11 2.300000E+0 7.097434E-11 2.821645E-10 4.460610E-11 2.400000E+0 7.513545E-11 2.888214E-10 4.840484E-11 2.500000E+0 7.934009E-11 2.954312E-10 5.220180E-11 2.600000E+0 8.348788E-11 3.020926E-10 5.602541E-11 2.700000E+0 8.772183E-11 3.088063E-10 5.981171E-11 2.800000E+0 9.194068E-11 3.155005E-10 6.364509E-11 2.900000E+0 9.611600E-11 3.225358E-10 6.745626E-11 3.000000E+0 1.003437E-10 3.320269E-10 7.125411E-11 3.100000E+0 1.045342E-10 4.013847E-10 7.503953E-11 3.200000E+0 1.087468E-10 1.842886E-9 7.887024E-11 3.300000E+0 1.129230E-10 3.478562E-8 8.269030E-11 | [POWER Clamp] 0.0 1.129452E-10 3.320277E-10 9.411494E-11 -1.000000E-1 1.171800E-10 4.013847E-10 9.796608E-11 -2.000000E-1 1.230944E-10 1.842886E-9 1.017426E-10 -3.000000E-1 1.952278E-10 3.478563E-8 1.055618E-10 -4.000000E-1 3.128621E-9 7.909191E-7 1.097202E-10 -5.000000E-1 1.294761E-7 1.813315E-5 1.593907E-10 -6.000000E-1 5.576177E-6 4.113085E-4 5.812655E-9 -7.000000E-1 2.384687E-4 7.529231E-3 7.016739E-7 -8.000000E-1 7.712748E-3 4.801680E-2 8.607902E-5 -9.000000E-1 5.509671E-2 1.184755E-1 7.423387E-3 -1.000000E+0 1.311753E-1 2.007594E-1 6.259521E-2 -1.100000E+0 2.170349E-1 2.883424E-1 1.443696E-1 -1.200000E+0 3.069584E-1 3.787339E-1 2.335873E-1 -1.300000E+0 3.990879E-1 4.708609E-1 3.258174E-1 -1.400000E+0 4.925860E-1 5.641580E-1 4.196824E-1 -1.500000E+0 5.870113E-1 6.582943E-1 5.145655E-1 -1.600000E+0 6.821042E-1 7.530606E-1 6.101413E-1 -1.700000E+0 7.777003E-1 8.483163E-1 7.062178E-1 -1.800000E+0 8.736888E-1 9.439635E-1 8.026730E-1 -1.900000E+0 9.699901E-1 1.039859E+0 8.994245E-1 -2.000000E+0 1.066468E+0 1.135890E+0 9.964087E-1 -2.100000E+0 1.163061E+0 1.232048E+0 1.093517E+0 -2.200000E+0 1.259761E+0 1.328327E+0 1.190716E+0 -2.300000E+0 1.356560E+0 1.424719E+0 1.287999E+0 -2.400000E+0 1.453453E+0 1.521215E+0 1.385360E+0 -2.500000E+0 1.550418E+0 1.617747E+0 1.482792E+0 -2.600000E+0 1.647390E+0 1.714279E+0 1.580254E+0 -2.700000E+0 1.744363E+0 1.810811E+0 1.677716E+0 -2.800000E+0 1.841335E+0 1.907343E+0 1.775178E+0 -2.900000E+0 1.938308E+0 2.003875E+0 1.872639E+0 -3.000000E+0 2.035280E+0 2.100408E+0 1.970101E+0 -3.100000E+0 2.132252E+0 2.196940E+0 2.067563E+0 -3.200000E+0 2.229225E+0 2.293472E+0 2.165024E+0 -3.300000E+0 2.326197E+0 2.390004E+0 2.262486E+0 | |[End SU_input | |====================================================================== | [Model] SU_output Model_type Output Polarity Inverting Vref=0 Cref=50p C_comp 10p 10p 10p [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 3.3 3 3.6 | [Pullup] -3.300000E+0 2.389708E+0 2.464738E+0 2.314109E+0 -3.200000E+0 2.291093E+0 2.366308E+0 2.215275E+0 -3.100000E+0 2.192527E+0 2.267933E+0 2.116482E+0 -3.000000E+0 2.094014E+0 2.169617E+0 2.017735E+0 -2.900000E+0 1.995561E+0 2.071366E+0 1.919039E+0 -2.800000E+0 1.897171E+0 1.973186E+0 1.820398E+0 -2.700000E+0 1.798854E+0 1.875085E+0 1.721818E+0 -2.600000E+0 1.700615E+0 1.777070E+0 1.623308E+0 -2.500000E+0 1.602465E+0 1.679150E+0 1.524875E+0 -2.400000E+0 1.504414E+0 1.581338E+0 1.426531E+0 -2.300000E+0 1.406476E+0 1.483646E+0 1.328286E+0 -2.200000E+0 1.308666E+0 1.386091E+0 1.230157E+0 -2.100000E+0 1.211004E+0 1.288692E+0 1.132163E+0 -2.000000E+0 1.113515E+0 1.191472E+0 1.034327E+0 -1.900000E+0 1.016229E+0 1.094461E+0 9.366821E-1 -1.800000E+0 9.191861E-1 9.976968E-1 8.392683E-1 -1.700000E+0 8.224387E-1 9.012270E-1 7.421425E-1 -1.600000E+0 7.260581E-1 8.051154E-1 6.453844E-1 -1.500000E+0 6.301449E-1 7.094485E-1 5.491114E-1 -1.400000E+0 5.348462E-1 6.143473E-1 4.535068E-1 -1.300000E+0 4.403898E-1 5.199891E-1 3.588788E-1 -1.200000E+0 3.471542E-1 4.266471E-1 2.658027E-1 -1.100000E+0 2.558324E-1 3.347718E-1 1.755339E-1 -1.000000E+0 1.678822E-1 2.451779E-1 9.190678E-2 -9.000000E-1 8.738071E-2 1.595392E-1 3.054879E-2 -8.000000E-1 2.769482E-2 8.226027E-2 1.707558E-2 -7.000000E-1 1.041303E-2 2.568431E-2 1.469776E-2 -6.000000E-1 8.252850E-3 6.940935E-3 1.264801E-2 -5.000000E-1 6.839419E-3 4.548529E-3 1.059150E-2 -4.000000E-1 5.450708E-3 3.548360E-3 8.508768E-3 -3.000000E-1 4.067403E-3 2.627555E-3 6.402424E-3 -2.000000E-1 2.693621E-3 1.727398E-3 4.277531E-3 -1.000000E-1 1.335364E-3 8.497207E-4 2.140595E-3 0.0 2.236573E-10 6.598688E-10 1.865704E-10 10.000000E-2 -1.286047E-3 -8.101550E-4 -2.078091E-3 2.000000E-1 -2.502427E-3 -1.573515E-3 -4.035866E-3 3.000000E-1 -3.649636E-3 -2.290188E-3 -5.875658E-3 4.000000E-1 -4.728181E-3 -2.960289E-3 -7.599756E-3 5.000000E-1 -5.738575E-3 -3.583945E-3 -9.210406E-3 6.000000E-1 -6.681344E-3 -4.161295E-3 -1.070981E-2 7.000000E-1 -7.557032E-3 -4.692500E-3 -1.210009E-2 8.000000E-1 -8.366213E-3 -5.177758E-3 -1.338333E-2 9.000000E-1 -9.109501E-3 -5.617317E-3 -1.456148E-2 1.000000E+0 -9.787583E-3 -6.011523E-3 -1.563636E-2 1.100000E+0 -1.040126E-2 -6.360884E-3 -1.660960E-2 1.200000E+0 -1.095156E-2 -6.666201E-3 -1.748257E-2 1.300000E+0 -1.143983E-2 -6.928806E-3 -1.825647E-2 1.400000E+0 -1.186808E-2 -7.150925E-3 -1.893275E-2 1.500000E+0 -1.223930E-2 -7.336134E-3 -1.951418E-2 1.600000E+0 -1.255788E-2 -7.489559E-3 -2.000636E-2 1.700000E+0 -1.282976E-2 -7.617343E-3 -2.041853E-2 1.800000E+0 -1.306188E-2 -7.725475E-3 -2.076257E-2 1.900000E+0 -1.326124E-2 -7.818822E-3 -2.105095E-2 2.000000E+0 -1.343408E-2 -7.900911E-3 -2.129489E-2 2.100000E+0 -1.358551E-2 -7.974192E-3 -2.150373E-2 2.200000E+0 -1.371956E-2 -8.040380E-3 -2.168479E-2 2.300000E+0 -1.383936E-2 -8.100720E-3 -2.184375E-2 2.400000E+0 -1.394738E-2 -8.156143E-3 -2.198494E-2 2.500000E+0 -1.404553E-2 -8.207373E-3 -2.211171E-2 2.600000E+0 -1.413537E-2 -8.254986E-3 -2.222666E-2 2.700000E+0 -1.421811E-2 -8.299449E-3 -2.233181E-2 2.800000E+0 -1.429476E-2 -8.341148E-3 -2.242876E-2 2.900000E+0 -1.436615E-2 -8.380406E-3 -2.251880E-2 3.000000E+0 -1.443295E-2 -8.417494E-3 -2.260294E-2 3.100000E+0 -1.449574E-2 -8.452652E-3 -2.268203E-2 3.200000E+0 -1.455499E-2 -8.486198E-3 -2.275676E-2 3.300000E+0 -1.461112E-2 -8.519919E-3 -2.282771E-2 3.400000E+0 -1.466446E-2 -8.568561E-3 -2.289533E-2 3.500000E+0 -1.471535E-2 -8.708142E-3 -2.296005E-2 3.600000E+0 -1.476496E-2 -9.249463E-3 -2.302221E-2 3.700000E+0 -1.482753E-2 -1.216406E-2 -2.308209E-2 3.800000E+0 -1.502618E-2 -3.372303E-2 -2.313996E-2 3.900000E+0 -1.576968E-2 -1.010126E-1 -2.319633E-2 4.000000E+0 -1.741010E-2 -1.983532E-1 -2.326093E-2 4.100000E+0 -2.171158E-2 -3.085204E-1 -2.347004E-2 4.200000E+0 -5.140629E-2 -4.249568E-1 -2.466391E-2 4.300000E+0 -1.339308E-1 -5.449799E-1 -2.770614E-2 4.400000E+0 -2.423657E-1 -6.672928E-1 -3.164249E-2 4.500000E+0 -3.607908E-1 -7.911834E-1 -3.770919E-2 4.600000E+0 -4.840686E-1 -9.162223E-1 -7.688683E-2 4.700000E+0 -6.101465E-1 -1.042132E+0 -1.751803E-1 4.800000E+0 -7.380261E-1 -1.168725E+0 -2.945039E-1 4.900000E+0 -8.671637E-1 -1.295865E+0 -4.212587E-1 5.000000E+0 -9.972197E-1 -1.423456E+0 -5.516066E-1 5.100000E+0 -1.127977E+0 -1.551422E+0 -6.840372E-1 5.200000E+0 -1.259286E+0 -1.679707E+0 -8.178289E-1 5.300000E+0 -1.391040E+0 -1.808264E+0 -9.525675E-1 5.400000E+0 -1.523162E+0 -1.937058E+0 -1.088005E+0 5.500000E+0 -1.655591E+0 -2.066059E+0 -1.223978E+0 5.600000E+0 -1.788281E+0 -2.195243E+0 -1.360376E+0 5.700000E+0 -1.921195E+0 -2.324589E+0 -1.497118E+0 5.800000E+0 -2.054305E+0 -2.454075E+0 -1.634145E+0 5.900000E+0 -2.187587E+0 -2.583598E+0 -1.771411E+0 6.000000E+0 -2.321020E+0 -2.713122E+0 -1.908882E+0 6.100000E+0 -2.454585E+0 -2.842646E+0 -2.046530E+0 6.200000E+0 -2.588194E+0 -2.972171E+0 -2.184332E+0 6.300000E+0 -2.721805E+0 -3.101697E+0 -2.322269E+0 6.400000E+0 -2.855418E+0 -3.231223E+0 -2.460327E+0 6.500000E+0 -2.989033E+0 -3.360750E+0 -2.598433E+0 6.600000E+0 -3.122649E+0 -3.490278E+0 -2.736545E+0 | [Pulldown] -3.300000E+0 -3.106921E+0 -3.092669E+0 -3.126098E+0 -3.200000E+0 -2.973355E+0 -2.963169E+0 -2.988070E+0 -3.100000E+0 -2.839788E+0 -2.833669E+0 -2.850043E+0 -3.000000E+0 -2.706222E+0 -2.704169E+0 -2.712016E+0 -2.900000E+0 -2.572656E+0 -2.574670E+0 -2.573993E+0 -2.800000E+0 -2.439099E+0 -2.445174E+0 -2.435979E+0 -2.700000E+0 -2.305588E+0 -2.315721E+0 -2.298013E+0 -2.600000E+0 -2.172210E+0 -2.186409E+0 -2.160166E+0 -2.500000E+0 -2.038986E+0 -2.057261E+0 -2.022455E+0 -2.400000E+0 -1.905935E+0 -1.928298E+0 -1.884899E+0 -2.300000E+0 -1.773082E+0 -1.799543E+0 -1.747522E+0 -2.200000E+0 -1.640458E+0 -1.671029E+0 -1.610353E+0 -2.100000E+0 -1.508100E+0 -1.542790E+0 -1.473429E+0 -2.000000E+0 -1.376055E+0 -1.414875E+0 -1.336798E+0 -1.900000E+0 -1.244387E+0 -1.287341E+0 -1.200522E+0 -1.800000E+0 -1.113176E+0 -1.160265E+0 -1.064687E+0 -1.700000E+0 -9.825331E-1 -1.033748E+0 -9.294145E-1 -1.600000E+0 -8.526158E-1 -9.079268E-1 -7.948796E-1 -1.500000E+0 -7.236532E-1 -7.829973E-1 -6.613563E-1 -1.400000E+0 -5.960072E-1 -6.592465E-1 -5.293099E-1 -1.300000E+0 -4.702627E-1 -5.371214E-1 -3.995718E-1 -1.200000E+0 -3.475091E-1 -4.173684E-1 -2.739331E-1 -1.100000E+0 -2.300194E-1 -3.013567E-1 -1.570061E-1 -1.000000E+0 -1.235263E-1 -1.919403E-1 -6.453100E-2 -9.000000E-1 -4.522714E-2 -9.610999E-2 -3.117587E-2 -8.000000E-1 -1.880091E-2 -3.164047E-2 -2.447070E-2 -7.000000E-1 -1.388282E-2 -1.162232E-2 -1.924513E-2 -6.000000E-1 -1.101775E-2 -8.065711E-3 -1.467008E-2 -5.000000E-1 -8.829372E-3 -6.455469E-3 -1.161590E-2 -4.000000E-1 -7.036848E-3 -5.134268E-3 -9.310019E-3 -3.000000E-1 -5.314597E-3 -3.860038E-3 -7.057212E-3 -2.000000E-1 -3.567804E-3 -2.579682E-3 -4.753859E-3 -1.000000E-1 -1.793313E-3 -1.289981E-3 -2.399033E-3 4.440892E-16 -1.664821E-10 -1.696186E-10 -1.872000E-10 1.000000E-1 1.744400E-3 1.241147E-3 2.355145E-3 2.000000E-1 3.379532E-3 2.392392E-3 4.583788E-3 3.000000E-1 4.905812E-3 3.454351E-3 6.685848E-3 4.000000E-1 6.323680E-3 4.427662E-3 8.661264E-3 5.000000E-1 7.633593E-3 5.312983E-3 1.050999E-2 6.000000E-1 8.836028E-3 6.110996E-3 1.223196E-2 7.000000E-1 9.931459E-3 6.822429E-3 1.382707E-2 8.000000E-1 1.092034E-2 7.448074E-3 1.529504E-2 9.000000E-1 1.180306E-2 7.988859E-3 1.663532E-2 1.000000E+0 1.257984E-2 8.446015E-3 1.784669E-2 1.100000E+0 1.325063E-2 8.821515E-3 1.892666E-2 1.200000E+0 1.381501E-2 9.119186E-3 1.987039E-2 1.300000E+0 1.427319E-2 9.346661E-3 2.066979E-2 1.400000E+0 1.462951E-2 9.516418E-3 2.131621E-2 1.500000E+0 1.489689E-2 9.643129E-3 2.181067E-2 1.600000E+0 1.509515E-2 9.739554E-3 2.217327E-2 1.700000E+0 1.524392E-2 9.814913E-3 2.243630E-2 1.800000E+0 1.535829E-2 9.875392E-3 2.263008E-2 1.900000E+0 1.544862E-2 9.925102E-3 2.277689E-2 2.000000E+0 1.552180E-2 9.966815E-3 2.289151E-2 2.100000E+0 1.558247E-2 1.000244E-2 2.298358E-2 2.200000E+0 1.563375E-2 1.003335E-2 2.305941E-2 2.300000E+0 1.567787E-2 1.006052E-2 2.312323E-2 2.400000E+0 1.571638E-2 1.008467E-2 2.317798E-2 2.500000E+0 1.575044E-2 1.010638E-2 2.322570E-2 2.600000E+0 1.578092E-2 1.012606E-2 2.326790E-2 2.700000E+0 1.580845E-2 1.014404E-2 2.330568E-2 2.800000E+0 1.583356E-2 1.016060E-2 2.333987E-2 2.900000E+0 1.585663E-2 1.017594E-2 2.337111E-2 3.000000E+0 1.587798E-2 1.019024E-2 2.339988E-2 3.100000E+0 1.589788E-2 1.020364E-2 2.342660E-2 3.200000E+0 1.591654E-2 1.021629E-2 2.345159E-2 3.300000E+0 1.593415E-2 1.022844E-2 2.347511E-2 3.400000E+0 1.595087E-2 1.024342E-2 2.349741E-2 3.500000E+0 1.596688E-2 1.033441E-2 2.351871E-2 3.600000E+0 1.598233E-2 1.206606E-2 2.353923E-2 3.700000E+0 1.599746E-2 3.219465E-2 2.355921E-2 3.800000E+0 1.601366E-2 9.060281E-2 2.357891E-2 3.900000E+0 1.606369E-2 1.686539E-1 2.359862E-2 4.000000E+0 1.718945E-2 2.546519E-1 2.361868E-2 4.100000E+0 3.748854E-2 3.444542E-1 2.363957E-2 4.200000E+0 1.006379E-1 4.364675E-1 2.366422E-2 4.300000E+0 1.823494E-1 5.299101E-1 2.373091E-2 4.400000E+0 2.708268E-1 6.243474E-1 2.448228E-2 4.500000E+0 3.624492E-1 7.195147E-1 4.368621E-2 4.600000E+0 4.558846E-1 8.152398E-1 1.117408E-1 4.700000E+0 5.504894E-1 9.114049E-1 1.972084E-1 4.800000E+0 6.459084E-1 1.007926E+0 2.882210E-1 4.900000E+0 7.419261E-1 1.104740E+0 3.817178E-1 5.000000E+0 8.384028E-1 1.201802E+0 4.766314E-1 5.100000E+0 9.352428E-1 1.299075E+0 5.724566E-1 5.200000E+0 1.032378E+0 1.396530E+0 6.689174E-1 5.300000E+0 1.129759E+0 1.494145E+0 7.658475E-1 5.400000E+0 1.227348E+0 1.591901E+0 8.631397E-1 5.500000E+0 1.325115E+0 1.689784E+0 9.607210E-1 5.600000E+0 1.423039E+0 1.787780E+0 1.058540E+0 5.700000E+0 1.521101E+0 1.885880E+0 1.156558E+0 5.800000E+0 1.619286E+0 1.984074E+0 1.254748E+0 5.900000E+0 1.717583E+0 2.082355E+0 1.353088E+0 6.000000E+0 1.815982E+0 2.180716E+0 1.451561E+0 6.100000E+0 1.914475E+0 2.279153E+0 1.550153E+0 6.200000E+0 2.013055E+0 2.377661E+0 1.648855E+0 6.300000E+0 2.111717E+0 2.476234E+0 1.747658E+0 6.400000E+0 2.210456E+0 2.574871E+0 1.846555E+0 6.500000E+0 2.309267E+0 2.673560E+0 1.945541E+0 6.600000E+0 2.408148E+0 2.772269E+0 2.044610E+0 | [Falling Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3 V_fixture_max=3.6 0.0 3.300000E+0 3.000000E+0 3.600000E+0 4.040404E-10 3.303266E+0 3.003353E+0 3.602951E+0 8.080808E-10 3.303217E+0 3.003503E+0 3.602714E+0 1.212121E-9 3.302850E+0 3.003368E+0 3.601591E+0 1.616162E-9 3.297632E+0 3.001756E+0 3.588189E+0 2.020202E-9 3.279451E+0 2.993563E+0 3.554523E+0 2.424242E-9 3.247531E+0 2.975976E+0 3.503183E+0 2.828283E-9 3.202816E+0 2.949412E+0 3.434605E+0 3.232323E-9 3.144859E+0 2.914223E+0 3.345403E+0 3.636364E-9 3.071606E+0 2.870101E+0 3.227430E+0 4.040404E-9 2.982276E+0 2.817052E+0 3.081817E+0 4.444444E-9 2.889582E+0 2.760433E+0 2.937326E+0 4.848485E-9 2.803631E+0 2.703986E+0 2.815337E+0 5.252525E-9 2.720861E+0 2.646948E+0 2.704480E+0 5.656566E-9 2.638264E+0 2.588614E+0 2.596734E+0 6.060606E-9 2.557861E+0 2.530390E+0 2.494078E+0 6.464646E-9 2.521947E+0 2.502917E+0 2.450604E+0 6.868687E-9 2.512485E+0 2.495099E+0 2.440086E+0 7.272727E-9 2.511996E+0 2.494503E+0 2.439801E+0 7.676768E-9 2.512273E+0 2.494702E+0 2.440133E+0 8.080808E-9 2.512333E+0 2.494761E+0 2.440180E+0 8.484848E-9 2.512329E+0 2.494763E+0 2.440167E+0 8.888889E-9 2.512323E+0 2.494760E+0 2.440155E+0 9.292929E-9 2.512319E+0 2.494758E+0 2.440147E+0 9.696970E-9 2.512315E+0 2.494757E+0 2.440141E+0 1.010101E-8 2.512312E+0 2.494756E+0 2.440135E+0 1.050505E-8 2.512309E+0 2.494755E+0 2.440131E+0 1.090909E-8 2.512307E+0 2.494753E+0 2.440127E+0 1.131313E-8 2.512304E+0 2.494752E+0 2.440124E+0 1.171717E-8 2.512302E+0 2.494751E+0 2.440121E+0 1.212121E-8 2.512300E+0 2.494751E+0 2.440119E+0 1.252525E-8 2.512299E+0 2.494750E+0 2.440117E+0 1.292929E-8 2.512297E+0 2.494749E+0 2.440115E+0 1.333333E-8 2.512296E+0 2.494748E+0 2.440114E+0 1.373737E-8 2.512294E+0 2.494747E+0 2.440113E+0 1.414141E-8 2.512293E+0 2.494747E+0 2.440112E+0 1.454545E-8 2.512292E+0 2.494746E+0 2.440111E+0 1.494949E-8 2.512291E+0 2.494745E+0 2.440110E+0 1.535354E-8 2.512290E+0 2.494745E+0 2.440110E+0 1.575758E-8 2.512289E+0 2.494744E+0 2.440109E+0 1.616162E-8 2.512289E+0 2.494744E+0 2.440109E+0 1.656566E-8 2.512288E+0 2.494743E+0 2.440108E+0 1.696970E-8 2.512287E+0 2.494743E+0 2.440108E+0 1.737374E-8 2.512287E+0 2.494742E+0 2.440108E+0 1.777778E-8 2.512286E+0 2.494742E+0 2.440108E+0 1.818182E-8 2.512286E+0 2.494742E+0 2.440107E+0 1.858586E-8 2.512286E+0 2.494741E+0 2.440107E+0 1.898990E-8 2.512285E+0 2.494741E+0 2.440107E+0 1.939394E-8 2.512285E+0 2.494741E+0 2.440107E+0 1.979798E-8 2.512285E+0 2.494740E+0 2.440107E+0 2.020202E-8 2.512284E+0 2.494740E+0 2.440107E+0 2.060606E-8 2.512284E+0 2.494740E+0 2.440107E+0 2.101010E-8 2.512284E+0 2.494740E+0 2.440107E+0 2.141414E-8 2.512284E+0 2.494739E+0 2.440107E+0 2.181818E-8 2.512284E+0 2.494739E+0 2.440107E+0 2.222222E-8 2.512283E+0 2.494739E+0 2.440107E+0 2.262626E-8 2.512283E+0 2.494739E+0 2.440107E+0 2.303030E-8 2.512283E+0 2.494738E+0 2.440107E+0 2.343434E-8 2.512283E+0 2.494738E+0 2.440107E+0 2.383838E-8 2.512283E+0 2.494738E+0 2.440107E+0 2.424242E-8 2.512283E+0 2.494738E+0 2.440107E+0 2.464646E-8 2.512283E+0 2.494738E+0 2.440107E+0 2.505051E-8 2.512283E+0 2.494738E+0 2.440107E+0 2.545455E-8 2.512282E+0 2.494738E+0 2.440107E+0 2.585859E-8 2.512282E+0 2.494737E+0 2.440107E+0 2.626263E-8 2.512282E+0 2.494737E+0 2.440107E+0 2.666667E-8 2.512282E+0 2.494737E+0 2.440107E+0 2.707071E-8 2.512282E+0 2.494737E+0 2.440107E+0 2.747475E-8 2.512282E+0 2.494737E+0 2.440107E+0 2.787879E-8 2.512282E+0 2.494737E+0 2.440107E+0 2.828283E-8 2.512282E+0 2.494737E+0 2.440107E+0 2.868687E-8 2.512282E+0 2.494737E+0 2.440107E+0 2.909091E-8 2.512282E+0 2.494737E+0 2.440107E+0 2.949495E-8 2.512282E+0 2.494737E+0 2.440107E+0 2.989899E-8 2.512282E+0 2.494737E+0 2.440107E+0 3.030303E-8 2.512282E+0 2.494737E+0 2.440107E+0 3.070707E-8 2.512282E+0 2.494736E+0 2.440107E+0 3.111111E-8 2.512282E+0 2.494736E+0 2.440107E+0 3.151515E-8 2.512282E+0 2.494736E+0 2.440107E+0 3.191919E-8 2.512282E+0 2.494736E+0 2.440107E+0 3.232323E-8 2.512282E+0 2.494736E+0 2.440107E+0 3.272727E-8 2.512282E+0 2.494736E+0 2.440107E+0 3.313131E-8 2.512282E+0 2.494736E+0 2.440107E+0 3.353535E-8 2.512282E+0 2.494736E+0 2.440107E+0 3.393939E-8 2.512282E+0 2.494736E+0 2.440107E+0 3.434343E-8 2.512282E+0 2.494736E+0 2.440107E+0 3.474747E-8 2.512282E+0 2.494736E+0 2.440107E+0 3.515152E-8 2.512282E+0 2.494736E+0 2.440107E+0 3.555556E-8 2.512282E+0 2.494736E+0 2.440107E+0 3.595960E-8 2.512282E+0 2.494736E+0 2.440107E+0 3.636364E-8 2.512282E+0 2.494736E+0 2.440107E+0 3.676768E-8 2.512282E+0 2.494736E+0 2.440107E+0 3.717172E-8 2.512282E+0 2.494736E+0 2.440107E+0 3.757576E-8 2.512282E+0 2.494736E+0 2.440107E+0 3.797980E-8 2.512282E+0 2.494736E+0 2.440107E+0 3.838384E-8 2.512282E+0 2.494736E+0 2.440107E+0 3.878788E-8 2.512282E+0 2.494736E+0 2.440107E+0 3.919192E-8 2.512282E+0 2.494736E+0 2.440107E+0 3.959596E-8 2.512282E+0 2.494736E+0 2.440107E+0 4.000000E-8 2.512282E+0 2.494736E+0 2.440107E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 7.064882E-1 4.124617E-1 1.105268E+0 4.040404E-10 6.653534E-1 3.873393E-1 1.041798E+0 8.080808E-10 5.830022E-1 3.342497E-1 9.208091E-1 1.212121E-9 4.975794E-1 2.792563E-1 7.960746E-1 1.616162E-9 4.096099E-1 2.258846E-1 6.585083E-1 2.020202E-9 3.117126E-1 1.710335E-1 4.962533E-1 2.424242E-9 2.159117E-1 1.195174E-1 3.336230E-1 2.828283E-9 1.408157E-1 7.768309E-2 2.139077E-1 3.232323E-9 8.575656E-2 4.593049E-2 1.338190E-1 3.636364E-9 4.593591E-2 2.329997E-2 7.630345E-2 4.040404E-9 1.902617E-2 9.331791E-3 3.424284E-2 4.444444E-9 5.289368E-3 3.412937E-3 8.333087E-3 4.848485E-9 1.945178E-3 2.005762E-3 1.705698E-3 5.252525E-9 1.722536E-3 1.831862E-3 1.578137E-3 5.656566E-9 1.734066E-3 1.799567E-3 1.641934E-3 6.060606E-9 1.377210E-3 1.463726E-3 1.266998E-3 6.464646E-9 2.776250E-4 3.467596E-4 2.167685E-4 6.868687E-9 2.847440E-5 2.758401E-5 2.821522E-5 7.272727E-9 3.041073E-5 1.475758E-5 3.421256E-5 7.676768E-9 3.634501E-5 2.432826E-5 3.503604E-5 8.080808E-9 3.408188E-5 2.492696E-5 3.025274E-5 8.484848E-9 3.110144E-5 2.355641E-5 2.584158E-5 8.888889E-9 2.851558E-5 2.230724E-5 2.217078E-5 9.292929E-9 2.617621E-5 2.119032E-5 1.902959E-5 9.696970E-9 2.402310E-5 2.013412E-5 1.632728E-5 1.010101E-8 2.204222E-5 1.912775E-5 1.400537E-5 1.050505E-8 2.022186E-5 1.817017E-5 1.201234E-5 1.090909E-8 1.854910E-5 1.725932E-5 1.030124E-5 1.131313E-8 1.701242E-5 1.639307E-5 8.832644E-6 1.171717E-8 1.560113E-5 1.556933E-5 7.572543E-6 1.212121E-8 1.430530E-5 1.478611E-5 6.491594E-6 1.252525E-8 1.311578E-5 1.404151E-5 5.564514E-6 1.292929E-8 1.202405E-5 1.333371E-5 4.769538E-6 1.333333E-8 1.102226E-5 1.266096E-5 4.087945E-6 1.373737E-8 1.010316E-5 1.202159E-5 3.503638E-6 1.414141E-8 9.260063E-6 1.141400E-5 3.002785E-6 1.454545E-8 8.486783E-6 1.083667E-5 2.573508E-6 1.494949E-8 7.777636E-6 1.028814E-5 2.205608E-6 1.535354E-8 7.127376E-6 9.767006E-6 1.890331E-6 1.575758E-8 6.531180E-6 9.271945E-6 1.620166E-6 1.616162E-8 5.984607E-6 8.801685E-6 1.388670E-6 1.656566E-8 5.483572E-6 8.355015E-6 1.190317E-6 1.696970E-8 5.024318E-6 7.930779E-6 1.020368E-6 1.737374E-8 4.603393E-6 7.527876E-6 8.747615E-7 1.777778E-8 4.217625E-6 7.145254E-6 7.500134E-7 1.818182E-8 3.864100E-6 6.781914E-6 6.431385E-7 1.858586E-8 3.540141E-6 6.436901E-6 5.515783E-7 1.898990E-8 3.243291E-6 6.109308E-6 -7.058608E-21 1.939394E-8 2.971296E-6 5.798269E-6 0.0 1.979798E-8 2.722086E-6 5.502961E-6 0.0 2.020202E-8 2.493760E-6 5.222600E-6 0.0 2.060606E-8 2.284577E-6 4.956442E-6 0.0 2.101010E-8 2.092938E-6 4.703774E-6 0.0 2.141414E-8 1.917378E-6 4.463922E-6 0.0 2.181818E-8 1.756551E-6 4.236245E-6 0.0 2.222222E-8 1.609226E-6 4.020131E-6 0.0 2.262626E-8 1.474272E-6 3.814999E-6 0.0 2.303030E-8 1.350653E-6 3.620296E-6 0.0 2.343434E-8 1.237419E-6 3.435498E-6 0.0 2.383838E-8 1.133701E-6 3.260106E-6 0.0 2.424242E-8 1.038699E-6 3.093643E-6 0.0 2.464646E-8 9.516824E-7 2.935661E-6 0.0 2.505051E-8 8.719822E-7 2.785729E-6 0.0 2.545455E-8 7.989831E-7 2.643441E-6 0.0 2.585859E-8 7.321229E-7 2.508410E-6 0.0 2.626263E-8 6.708861E-7 2.380267E-6 0.0 2.666667E-8 6.148001E-7 2.258664E-6 0.0 2.707071E-8 5.634327E-7 2.143270E-6 0.0 2.747475E-8 5.163865E-7 2.033768E-6 0.0 2.787879E-8 0.0 1.929860E-6 0.0 2.828283E-8 0.0 1.831261E-6 0.0 2.868687E-8 0.0 1.737701E-6 0.0 2.909091E-8 0.0 1.648924E-6 0.0 2.949495E-8 0.0 1.564686E-6 0.0 2.989899E-8 0.0 1.484757E-6 0.0 3.030303E-8 0.0 1.408931E-6 0.0 3.070707E-8 0.0 1.336988E-6 0.0 3.111111E-8 0.0 1.268726E-6 0.0 3.151515E-8 0.0 1.203957E-6 0.0 3.191919E-8 0.0 1.142503E-6 0.0 3.232323E-8 0.0 1.084194E-6 0.0 3.272727E-8 0.0 1.028871E-6 0.0 3.313131E-8 0.0 9.763803E-7 0.0 3.353535E-8 0.0 9.265779E-7 0.0 3.393939E-8 0.0 8.793260E-7 0.0 3.434343E-8 0.0 8.344945E-7 0.0 3.474747E-8 0.0 7.919596E-7 0.0 3.515152E-8 0.0 7.516042E-7 0.0 3.555556E-8 0.0 7.133161E-7 0.0 3.595960E-8 0.0 6.769908E-7 0.0 3.636364E-8 0.0 6.425268E-7 0.0 3.676768E-8 0.0 6.098294E-7 0.0 3.717172E-8 0.0 5.788077E-7 0.0 3.757576E-8 0.0 5.493766E-7 0.0 3.797980E-8 0.0 5.214543E-7 0.0 3.838384E-8 0.0 2.905816E-7 0.0 3.878788E-8 0.0 0.0 0.0 3.919192E-8 0.0 0.0 0.0 3.959596E-8 0.0 0.0 0.0 4.000000E-8 0.0 0.0 0.0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 4.040404E-10 -1.610915E-3 -1.582512E-3 -1.596407E-3 8.080808E-10 -1.784574E-3 -1.864049E-3 -1.662218E-3 1.212121E-9 -1.766749E-3 -1.865673E-3 -1.616523E-3 1.616162E-9 -1.419043E-3 -1.932734E-3 -3.533096E-5 2.020202E-9 4.854630E-3 -5.716099E-4 1.668654E-2 2.424242E-9 2.339947E-2 6.622833E-3 5.105745E-2 2.828283E-9 5.347062E-2 2.179652E-2 9.808559E-2 3.232323E-9 9.472731E-2 4.476358E-2 1.589885E-1 3.636364E-9 1.490729E-1 7.579718E-2 2.397112E-1 4.040404E-9 2.213044E-1 1.161503E-1 3.547619E-1 4.444444E-9 3.152528E-1 1.669479E-1 5.133136E-1 4.848485E-9 4.147842E-1 2.224215E-1 6.793519E-1 5.252525E-9 5.044652E-1 2.767660E-1 8.192070E-1 5.656566E-9 5.899348E-1 3.314427E-1 9.447801E-1 6.060606E-9 6.721526E-1 3.859175E-1 1.062423E+0 6.464646E-9 7.007545E-1 4.071717E-1 1.099320E+0 6.868687E-9 7.064495E-1 4.121972E-1 1.105454E+0 7.272727E-9 7.065734E-1 4.125490E-1 1.105320E+0 7.676768E-9 7.064167E-1 4.124440E-1 1.105145E+0 8.080808E-9 7.063943E-1 4.124116E-1 1.105145E+0 8.484848E-9 7.064031E-1 4.124110E-1 1.105168E+0 8.888889E-9 7.064121E-1 4.124144E-1 1.105185E+0 9.292929E-9 7.064195E-1 4.124173E-1 1.105198E+0 9.696970E-9 7.064260E-1 4.124198E-1 1.105209E+0 1.010101E-8 7.064318E-1 4.124222E-1 1.105219E+0 1.050505E-8 7.064371E-1 4.124244E-1 1.105226E+0 1.090909E-8 7.064418E-1 4.124265E-1 1.105233E+0 1.131313E-8 7.064461E-1 4.124284E-1 1.105238E+0 1.171717E-8 7.064500E-1 4.124303E-1 1.105243E+0 1.212121E-8 7.064536E-1 4.124320E-1 1.105247E+0 1.252525E-8 7.064568E-1 4.124337E-1 1.105250E+0 1.292929E-8 7.064597E-1 4.124353E-1 1.105253E+0 1.333333E-8 7.064623E-1 4.124367E-1 1.105255E+0 1.373737E-8 7.064647E-1 4.124381E-1 1.105257E+0 1.414141E-8 7.064669E-1 4.124394E-1 1.105259E+0 1.454545E-8 7.064688E-1 4.124406E-1 1.105260E+0 1.494949E-8 7.064706E-1 4.124418E-1 1.105261E+0 1.535354E-8 7.064722E-1 4.124429E-1 1.105262E+0 1.575758E-8 7.064737E-1 4.124439E-1 1.105263E+0 1.616162E-8 7.064750E-1 4.124449E-1 1.105264E+0 1.656566E-8 7.064762E-1 4.124458E-1 1.105265E+0 1.696970E-8 7.064773E-1 4.124467E-1 1.105265E+0 1.737374E-8 7.064783E-1 4.124475E-1 1.105265E+0 1.777778E-8 7.064792E-1 4.124483E-1 1.105266E+0 1.818182E-8 7.064801E-1 4.124491E-1 1.105266E+0 1.858586E-8 7.064808E-1 4.124497E-1 1.105266E+0 1.898990E-8 7.064815E-1 4.124504E-1 1.105267E+0 1.939394E-8 7.064821E-1 4.124510E-1 1.105267E+0 1.979798E-8 7.064827E-1 4.124516E-1 1.105267E+0 2.020202E-8 7.064832E-1 4.124522E-1 1.105267E+0 2.060606E-8 7.064837E-1 4.124527E-1 1.105267E+0 2.101010E-8 7.064841E-1 4.124532E-1 1.105267E+0 2.141414E-8 7.064845E-1 4.124536E-1 1.105267E+0 2.181818E-8 7.064848E-1 4.124541E-1 1.105267E+0 2.222222E-8 7.064851E-1 4.124545E-1 1.105267E+0 2.262626E-8 7.064854E-1 4.124549E-1 1.105268E+0 2.303030E-8 7.064857E-1 4.124553E-1 1.105268E+0 2.343434E-8 7.064859E-1 4.124556E-1 1.105268E+0 2.383838E-8 7.064861E-1 4.124559E-1 1.105268E+0 2.424242E-8 7.064863E-1 4.124563E-1 1.105268E+0 2.464646E-8 7.064865E-1 4.124566E-1 1.105268E+0 2.505051E-8 7.064867E-1 4.124568E-1 1.105268E+0 2.545455E-8 7.064868E-1 4.124571E-1 1.105268E+0 2.585859E-8 7.064870E-1 4.124573E-1 1.105268E+0 2.626263E-8 7.064871E-1 4.124576E-1 1.105268E+0 2.666667E-8 7.064872E-1 4.124578E-1 1.105268E+0 2.707071E-8 7.064873E-1 4.124580E-1 1.105268E+0 2.747475E-8 7.064874E-1 4.124582E-1 1.105268E+0 2.787879E-8 7.064875E-1 4.124584E-1 1.105268E+0 2.828283E-8 7.064875E-1 4.124586E-1 1.105268E+0 2.868687E-8 7.064876E-1 4.124588E-1 1.105268E+0 2.909091E-8 7.064877E-1 4.124589E-1 1.105268E+0 2.949495E-8 7.064877E-1 4.124591E-1 1.105268E+0 2.989899E-8 7.064878E-1 4.124592E-1 1.105268E+0 3.030303E-8 7.064878E-1 4.124593E-1 1.105268E+0 3.070707E-8 7.064879E-1 4.124595E-1 1.105268E+0 3.111111E-8 7.064879E-1 4.124596E-1 1.105268E+0 3.151515E-8 7.064879E-1 4.124597E-1 1.105268E+0 3.191919E-8 7.064880E-1 4.124598E-1 1.105268E+0 3.232323E-8 7.064880E-1 4.124599E-1 1.105268E+0 3.272727E-8 7.064880E-1 4.124600E-1 1.105268E+0 3.313131E-8 7.064881E-1 4.124601E-1 1.105268E+0 3.353535E-8 7.064881E-1 4.124602E-1 1.105268E+0 3.393939E-8 7.064881E-1 4.124603E-1 1.105268E+0 3.434343E-8 7.064881E-1 4.124603E-1 1.105268E+0 3.474747E-8 7.064881E-1 4.124604E-1 1.105268E+0 3.515152E-8 7.064881E-1 4.124605E-1 1.105268E+0 3.555556E-8 7.064882E-1 4.124606E-1 1.105268E+0 3.595960E-8 7.064882E-1 4.124606E-1 1.105268E+0 3.636364E-8 7.064882E-1 4.124607E-1 1.105268E+0 3.676768E-8 7.064882E-1 4.124607E-1 1.105268E+0 3.717172E-8 7.064882E-1 4.124608E-1 1.105268E+0 3.757576E-8 7.064882E-1 4.124608E-1 1.105268E+0 3.797980E-8 7.064882E-1 4.124609E-1 1.105268E+0 3.838384E-8 7.064882E-1 4.124609E-1 1.105268E+0 3.878788E-8 7.064882E-1 4.124610E-1 1.105268E+0 3.919192E-8 7.064882E-1 4.124610E-1 1.105268E+0 3.959596E-8 7.064882E-1 4.124610E-1 1.105268E+0 4.000000E-8 7.064882E-1 4.124611E-1 1.105268E+0 | [Rising Waveform] R_fixture=50 V_fixture=3.3 V_fixture_min=3 V_fixture_max=3.6 0.0 2.512282E+0 2.494735E+0 2.440107E+0 4.040404E-10 2.541820E+0 2.514990E+0 2.479642E+0 8.080808E-10 2.616765E+0 2.568108E+0 2.577434E+0 1.212121E-9 2.700030E+0 2.627231E+0 2.686328E+0 1.616162E-9 2.782533E+0 2.684666E+0 2.796174E+0 2.020202E-9 2.869539E+0 2.740935E+0 2.923551E+0 2.424242E-9 2.966031E+0 2.798633E+0 3.076116E+0 2.828283E-9 3.058733E+0 2.853286E+0 3.228396E+0 3.232323E-9 3.135698E+0 2.900288E+0 3.350450E+0 3.636364E-9 3.196459E+0 2.938328E+0 3.440934E+0 4.040404E-9 3.243010E+0 2.967233E+0 3.509023E+0 4.444444E-9 3.275850E+0 2.986313E+0 3.559307E+0 4.848485E-9 3.292928E+0 2.994775E+0 3.589564E+0 5.252525E-9 3.296839E+0 2.996560E+0 3.597345E+0 5.656566E-9 3.297023E+0 2.996717E+0 3.597513E+0 6.060606E-9 3.297740E+0 2.997451E+0 3.598164E+0 6.464646E-9 3.299785E+0 2.999650E+0 3.599907E+0 6.868687E-9 3.300016E+0 3.000016E+0 3.600007E+0 7.272727E-9 3.299985E+0 2.999997E+0 3.599982E+0 7.676768E-9 3.299980E+0 2.999986E+0 3.599984E+0 8.080808E-9 3.299983E+0 2.999986E+0 3.599987E+0 8.484848E-9 3.299984E+0 2.999987E+0 3.599989E+0 8.888889E-9 3.299986E+0 2.999988E+0 3.599991E+0 9.292929E-9 3.299987E+0 2.999988E+0 3.599992E+0 9.696970E-9 3.299988E+0 2.999989E+0 3.599994E+0 1.010101E-8 3.299990E+0 2.999990E+0 3.599995E+0 1.050505E-8 3.299991E+0 2.999990E+0 3.599996E+0 1.090909E-8 3.299992E+0 2.999991E+0 3.599996E+0 1.131313E-8 3.299992E+0 2.999992E+0 3.599997E+0 1.171717E-8 3.299993E+0 2.999992E+0 3.599997E+0 1.212121E-8 3.299994E+0 2.999992E+0 3.599998E+0 1.252525E-8 3.299994E+0 2.999993E+0 3.599998E+0 1.292929E-8 3.299995E+0 2.999993E+0 3.599998E+0 1.333333E-8 3.299995E+0 2.999994E+0 3.599999E+0 1.373737E-8 3.299996E+0 2.999994E+0 3.599999E+0 1.414141E-8 3.299996E+0 2.999994E+0 3.599999E+0 1.454545E-8 3.299997E+0 2.999995E+0 3.599999E+0 1.494949E-8 3.299997E+0 2.999995E+0 3.599999E+0 1.535354E-8 3.299997E+0 2.999995E+0 3.599999E+0 1.575758E-8 3.299997E+0 2.999996E+0 3.599999E+0 1.616162E-8 3.299998E+0 2.999996E+0 3.600000E+0 1.656566E-8 3.299998E+0 2.999996E+0 3.600000E+0 1.696970E-8 3.299998E+0 2.999996E+0 3.600000E+0 1.737374E-8 3.299998E+0 2.999997E+0 3.600000E+0 1.777778E-8 3.299998E+0 2.999997E+0 3.600000E+0 1.818182E-8 3.299999E+0 2.999997E+0 3.600000E+0 1.858586E-8 3.299999E+0 2.999997E+0 3.600000E+0 1.898990E-8 3.299999E+0 2.999997E+0 3.600000E+0 1.939394E-8 3.299999E+0 2.999997E+0 3.600000E+0 1.979798E-8 3.299999E+0 2.999998E+0 3.600000E+0 2.020202E-8 3.299999E+0 2.999998E+0 3.600000E+0 2.060606E-8 3.299999E+0 2.999998E+0 3.600000E+0 2.101010E-8 3.299999E+0 2.999998E+0 3.600000E+0 2.141414E-8 3.299999E+0 2.999998E+0 3.600000E+0 2.181818E-8 3.299999E+0 2.999998E+0 3.600000E+0 2.222222E-8 3.300000E+0 2.999998E+0 3.600000E+0 2.262626E-8 3.300000E+0 2.999998E+0 3.600000E+0 2.303030E-8 3.300000E+0 2.999998E+0 3.600000E+0 2.343434E-8 3.300000E+0 2.999999E+0 3.600000E+0 2.383838E-8 3.300000E+0 2.999999E+0 3.600000E+0 2.424242E-8 3.300000E+0 2.999999E+0 3.600000E+0 2.464646E-8 3.300000E+0 2.999999E+0 3.600000E+0 2.505051E-8 3.300000E+0 2.999999E+0 3.600000E+0 2.545455E-8 3.300000E+0 2.999999E+0 3.600000E+0 2.585859E-8 3.300000E+0 2.999999E+0 3.600000E+0 2.626263E-8 3.300000E+0 2.999999E+0 3.600000E+0 2.666667E-8 3.300000E+0 2.999999E+0 3.600000E+0 2.707071E-8 3.300000E+0 2.999999E+0 3.600000E+0 2.747475E-8 3.300000E+0 2.999999E+0 3.600000E+0 2.787879E-8 3.300000E+0 2.999999E+0 3.600000E+0 2.828283E-8 3.300000E+0 2.999999E+0 3.600000E+0 2.868687E-8 3.300000E+0 2.999999E+0 3.600000E+0 2.909091E-8 3.300000E+0 2.999999E+0 3.600000E+0 2.949495E-8 3.300000E+0 2.999999E+0 3.600000E+0 2.989899E-8 3.300000E+0 2.999999E+0 3.600000E+0 3.030303E-8 3.300000E+0 2.999999E+0 3.600000E+0 3.070707E-8 3.300000E+0 2.999999E+0 3.600000E+0 3.111111E-8 3.300000E+0 2.999999E+0 3.600000E+0 3.151515E-8 3.300000E+0 2.999999E+0 3.600000E+0 3.191919E-8 3.300000E+0 3.000000E+0 3.600000E+0 3.232323E-8 3.300000E+0 3.000000E+0 3.600000E+0 3.272727E-8 3.300000E+0 3.000000E+0 3.600000E+0 3.313131E-8 3.300000E+0 3.000000E+0 3.600000E+0 3.353535E-8 3.300000E+0 3.000000E+0 3.600000E+0 3.393939E-8 3.300000E+0 3.000000E+0 3.600000E+0 3.434343E-8 3.300000E+0 3.000000E+0 3.600000E+0 3.474747E-8 3.300000E+0 3.000000E+0 3.600000E+0 3.515152E-8 3.300000E+0 3.000000E+0 3.600000E+0 3.555556E-8 3.300000E+0 3.000000E+0 3.600000E+0 3.595960E-8 3.300000E+0 3.000000E+0 3.600000E+0 3.636364E-8 3.300000E+0 3.000000E+0 3.600000E+0 3.676768E-8 3.300000E+0 3.000000E+0 3.600000E+0 3.717172E-8 3.300000E+0 3.000000E+0 3.600000E+0 3.757576E-8 3.300000E+0 3.000000E+0 3.600000E+0 3.797980E-8 3.300000E+0 3.000000E+0 3.600000E+0 3.838384E-8 3.300000E+0 3.000000E+0 3.600000E+0 3.878788E-8 3.300000E+0 3.000000E+0 3.600000E+0 3.919192E-8 3.300000E+0 3.000000E+0 3.600000E+0 3.959596E-8 3.300000E+0 3.000000E+0 3.600000E+0 4.000000E-8 3.300000E+0 3.000000E+0 3.600000E+0 | [Ramp] R_load=50 dV/dt_r 4.239E-1/1.953E-9 2.475E-1/1.936E-9 6.632E-1/1.906E-9 dV/dt_f 4.726E-1/2.256E-9 3.032E-1/2.225E-9 6.959E-1/2.234E-9 | |[End SU_output | |====================================================================== [End]