|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7S00L6 | TinyLogic(tm) HS 2-input NAND gate | MicroPak-6 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7su04l6_200.ibs | [File Rev] 1.0 | [Date] Oct 19, 2005 2:44:05 PM | [Source] SPICE to IBIS translation | [Notes] Covers Vcc range of 2.0 to 2.6 Volts | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRACT OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. Cont: Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2005 Fairchild Semiconductor Corp. | [Component] nc7su04 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor | [Package] R_pkg 0.013 0.013 0.07 L_pkg 0.44n 0.19n 0.46n C_pkg 0.31p 0.16p 0.38p | [Pin] signal_name model_name R_pin L_pin C_pin 1 NC SU_input 13m 0.44n 0.31p 2 a SU_input 13m 0.45n 0.39p 3 gnd GND 07m 0.19n 0.16p 4 Y SU_output 13m 0.46n 0.32p 5 nc SU_input 13m 0.45n 0.38p 6 vcc POWER 07m 0.21n 0.17p | [Model] SU_input Model_type Input Vinh=2.08 Vinl=0.3 C_comp 2p 2p 2p | [Temperature Range] 25 85 -40 | [Voltage Range] 2.3 2 2.6 | [GND Clamp] -2.300000E+0 -8.834995E-1 -8.963693E-1 -8.711875E-1 -2.200000E+0 -8.171681E-1 -8.321008E-1 -8.025762E-1 -2.100000E+0 -7.509674E-1 -7.679695E-1 -7.340836E-1 -2.000000E+0 -6.849205E-1 -7.039980E-1 -6.657323E-1 -1.900000E+0 -6.190575E-1 -6.402155E-1 -5.975521E-1 -1.800000E+0 -5.534179E-1 -5.766593E-1 -5.295831E-1 -1.700000E+0 -4.880551E-1 -5.133790E-1 -4.618811E-1 -1.600000E+0 -4.230443E-1 -4.504425E-1 -3.945273E-1 -1.500000E+0 -3.584950E-1 -3.879454E-1 -3.276456E-1 -1.400000E+0 -2.945781E-1 -3.260280E-1 -2.614424E-1 -1.300000E+0 -2.315683E-1 -2.649085E-1 -1.962778E-1 -1.200000E+0 -1.699708E-1 -2.049501E-1 -1.329055E-1 -1.100000E+0 -1.108287E-1 -1.468166E-1 -7.324484E-2 -1.000000E+0 -5.677262E-2 -9.189063E-2 -2.416303E-2 -9.000000E-1 -1.604618E-2 -4.358414E-2 -5.362438E-3 -8.000000E-1 -2.295305E-3 -1.087839E-2 -3.341666E-3 -7.000000E-1 -8.282180E-4 -1.205059E-3 -2.018699E-3 -6.000000E-1 -3.563404E-4 -1.851320E-4 -6.523763E-4 -5.000000E-1 -8.319484E-5 -4.939672E-5 -8.318566E-5 -4.000000E-1 -8.491538E-6 -9.915089E-6 -5.195800E-6 -3.000000E-1 -5.176652E-7 -1.035725E-6 -1.489352E-7 -2.000000E-1 -2.068296E-8 -7.061225E-8 -2.370590E-9 -1.000000E-1 -6.266951E-10 -3.660648E-9 -6.027431E-11 4.440892E-16 -2.760087E-11 -2.684574E-11 -3.120000E-11 1.000000E-1 -9.494044E-12 1.382565E-10 -2.718106E-11 2.000000E-1 -4.668876E-12 1.530496E-10 -2.336337E-11 3.000000E-1 -3.614886E-13 1.614322E-10 -1.955336E-11 4.000000E-1 3.856027E-12 1.687523E-10 -1.574618E-11 5.000000E-1 8.042012E-12 1.756936E-10 -1.194067E-11 6.000000E-1 1.220712E-11 1.824598E-10 -8.128387E-12 7.000000E-1 1.636913E-11 1.891174E-10 -4.337641E-12 8.000000E-1 2.053158E-11 1.957283E-10 -5.191403E-13 9.000000E-1 2.469935E-11 2.023226E-10 3.295586E-12 1.000000E+0 2.884315E-11 2.088481E-10 7.106760E-12 1.100000E+0 3.300960E-11 2.154010E-10 1.092149E-11 1.200000E+0 3.715517E-11 2.219234E-10 1.473444E-11 1.300000E+0 4.128520E-11 2.284684E-10 1.853495E-11 1.400000E+0 4.547385E-11 2.349969E-10 2.233769E-11 1.500000E+0 4.963141E-11 2.415264E-10 2.612932E-11 1.600000E+0 5.378276E-11 2.480638E-10 2.993605E-11 1.700000E+0 5.795719E-11 2.545706E-10 3.375167E-11 1.800000E+0 6.213208E-11 2.611476E-10 3.754152E-11 1.900000E+0 6.627321E-11 2.679448E-10 4.136691E-11 2.000000E+0 7.044321E-11 2.772125E-10 4.516920E-11 2.100000E+0 7.461764E-11 3.462688E-10 4.897327E-11 2.200000E+0 7.877254E-11 1.787460E-9 5.280043E-11 2.300000E+0 8.294787E-11 3.472986E-8 5.658762E-11 | [POWER Clamp] 0.0 8.293455E-11 2.772129E-10 6.800693E-11 -1.000000E-1 8.714807E-11 3.462688E-10 7.182521E-11 -2.000000E-1 9.294698E-11 1.787460E-9 7.563994E-11 -3.000000E-1 1.649889E-10 3.472983E-8 7.947243E-11 -4.000000E-1 3.098330E-9 7.908629E-7 8.366197E-11 -5.000000E-1 1.294457E-7 1.813309E-5 1.332952E-10 -6.000000E-1 5.576147E-6 4.113084E-4 5.786575E-9 -7.000000E-1 2.384687E-4 7.529231E-3 7.016477E-7 -8.000000E-1 7.712748E-3 4.801680E-2 8.607899E-5 -9.000000E-1 5.509671E-2 1.184755E-1 7.423387E-3 -1.000000E+0 1.311753E-1 2.007594E-1 6.259521E-2 -1.100000E+0 2.170349E-1 2.883424E-1 1.443696E-1 -1.200000E+0 3.069584E-1 3.787339E-1 2.335873E-1 -1.300000E+0 3.990879E-1 4.708609E-1 3.258174E-1 -1.400000E+0 4.925860E-1 5.641580E-1 4.196824E-1 -1.500000E+0 5.870113E-1 6.582943E-1 5.145655E-1 -1.600000E+0 6.821042E-1 7.530606E-1 6.101413E-1 -1.700000E+0 7.777003E-1 8.483163E-1 7.062178E-1 -1.800000E+0 8.736888E-1 9.439635E-1 8.026730E-1 -1.900000E+0 9.699901E-1 1.039859E+0 8.994245E-1 -2.000000E+0 1.066468E+0 1.135890E+0 9.964087E-1 -2.100000E+0 1.163061E+0 1.232048E+0 1.093517E+0 -2.200000E+0 1.259761E+0 1.328327E+0 1.190716E+0 -2.300000E+0 1.356560E+0 1.424719E+0 1.287999E+0 | |[End SU_input | |====================================================================== | [Model] SU_output Model_type Output Polarity Inverting Vref=0 Cref=50p C_comp 10p 10p 10p [Model Spec] | [Temperature Range] 25 85 -40 | [Voltage Range] 2.3 2 2.6 | [Pullup] -2.300000E+0 1.406441E+0 1.483615E+0 1.328248E+0 -2.200000E+0 1.308628E+0 1.386057E+0 1.230115E+0 -2.100000E+0 1.210962E+0 1.288654E+0 1.132116E+0 -2.000000E+0 1.113468E+0 1.191431E+0 1.034274E+0 -1.900000E+0 1.016177E+0 1.094415E+0 9.366216E-1 -1.800000E+0 9.191264E-1 9.976455E-1 8.391986E-1 -1.700000E+0 8.223702E-1 9.011691E-1 7.420612E-1 -1.600000E+0 7.259787E-1 8.050494E-1 6.452880E-1 -1.500000E+0 6.300512E-1 7.093723E-1 5.489946E-1 -1.400000E+0 5.347334E-1 6.142579E-1 4.533612E-1 -1.300000E+0 4.402502E-1 5.198822E-1 3.586896E-1 -1.200000E+0 3.469747E-1 4.265157E-1 2.655412E-1 -1.100000E+0 2.555876E-1 3.346042E-1 1.751321E-1 -1.000000E+0 1.675157E-1 2.449521E-1 9.113032E-2 -9.000000E-1 8.672086E-2 1.592802E-1 2.837875E-2 -8.000000E-1 2.618015E-2 8.169198E-2 1.397752E-2 -7.000000E-1 8.204857E-3 2.454163E-2 1.189267E-2 -6.000000E-1 6.260912E-3 5.357160E-3 1.018934E-2 -5.000000E-1 5.140720E-3 3.136293E-3 8.494860E-3 -4.000000E-1 4.059373E-3 2.392276E-3 6.789800E-3 -3.000000E-1 2.997454E-3 1.741139E-3 5.078869E-3 -2.000000E-1 1.961000E-3 1.122434E-3 3.369857E-3 -1.000000E-1 9.584061E-4 5.395416E-4 1.672669E-3 0.0 1.645519E-10 5.491582E-10 1.351046E-10 10.000000E-2 -8.914845E-4 -4.880065E-4 -1.584181E-3 2.000000E-1 -1.701916E-3 -9.223993E-4 -3.028506E-3 3.000000E-1 -2.432122E-3 -1.303466E-3 -4.336426E-3 4.000000E-1 -3.083009E-3 -1.631623E-3 -5.511255E-3 5.000000E-1 -3.655635E-3 -1.907558E-3 -6.556088E-3 6.000000E-1 -4.151354E-3 -2.132543E-3 -7.473681E-3 7.000000E-1 -4.572121E-3 -2.309132E-3 -8.266331E-3 8.000000E-1 -4.921104E-3 -2.442333E-3 -8.936134E-3 9.000000E-1 -5.203699E-3 -2.540475E-3 -9.486651E-3 10.000000E-1 -5.428455E-3 -2.613721E-3 -9.926459E-3 1.100000E+0 -5.606523E-3 -2.670764E-3 -1.027141E-2 1.200000E+0 -5.749251E-3 -2.717287E-3 -1.054163E-2 1.300000E+0 -5.866001E-3 -2.756616E-3 -1.075620E-2 1.400000E+0 -5.963621E-3 -2.790728E-3 -1.093024E-2 1.500000E+0 -6.046915E-3 -2.820873E-3 -1.107471E-2 1.600000E+0 -6.119256E-3 -2.847898E-3 -1.119730E-2 1.700000E+0 -6.183053E-3 -2.872407E-3 -1.130343E-2 1.800000E+0 -6.240060E-3 -2.894850E-3 -1.139695E-2 1.900000E+0 -6.291588E-3 -2.915570E-3 -1.148060E-2 2.000000E+0 -6.338629E-3 -2.934835E-3 -1.155644E-2 2.100000E+0 -6.381951E-3 -2.952866E-3 -1.162599E-2 2.200000E+0 -6.422156E-3 -2.969953E-3 -1.169038E-2 2.300000E+0 -6.459723E-3 -2.987856E-3 -1.175053E-2 2.400000E+0 -6.495040E-3 -3.021285E-3 -1.180714E-2 2.500000E+0 -6.528457E-3 -3.146225E-3 -1.186075E-2 2.600000E+0 -6.561149E-3 -3.673445E-3 -1.191181E-2 2.700000E+0 -6.607331E-3 -6.574448E-3 -1.196069E-2 2.800000E+0 -6.790126E-3 -2.812029E-2 -1.200769E-2 2.900000E+0 -7.518264E-3 -9.539718E-2 -1.205334E-2 3.000000E+0 -9.143799E-3 -1.927255E-1 -1.210736E-2 3.100000E+0 -1.343083E-2 -3.028808E-1 -1.230603E-2 3.200000E+0 -4.311151E-2 -4.193057E-1 -1.348958E-2 3.300000E+0 -1.256223E-1 -5.393176E-1 -1.652155E-2 3.400000E+0 -2.340439E-1 -6.616196E-1 -2.044768E-2 3.500000E+0 -3.524560E-1 -7.854995E-1 -2.650415E-2 3.600000E+0 -4.757210E-1 -9.105279E-1 -6.567145E-2 3.700000E+0 -6.017862E-1 -1.036428E+0 -1.639544E-1 3.800000E+0 -7.296534E-1 -1.163010E+0 -2.832673E-1 3.900000E+0 -8.587786E-1 -1.290141E+0 -4.100110E-1 4.000000E+0 -9.888222E-1 -1.417721E+0 -5.403474E-1 4.100000E+0 -1.119567E+0 -1.545678E+0 -6.727661E-1 4.200000E+0 -1.250863E+0 -1.673952E+0 -8.065452E-1 4.300000E+0 -1.382605E+0 -1.802500E+0 -9.412704E-1 4.400000E+0 -1.514714E+0 -1.931284E+0 -1.076693E+0 4.500000E+0 -1.647130E+0 -2.060275E+0 -1.212652E+0 4.600000E+0 -1.779806E+0 -2.189448E+0 -1.349034E+0 | [Pulldown] -2.300000E+0 -1.773025E+0 -1.799480E+0 -1.747479E+0 -2.200000E+0 -1.640394E+0 -1.670959E+0 -1.610303E+0 -2.100000E+0 -1.508028E+0 -1.542714E+0 -1.473372E+0 -2.000000E+0 -1.375974E+0 -1.414790E+0 -1.336731E+0 -1.900000E+0 -1.244294E+0 -1.287246E+0 -1.200444E+0 -1.800000E+0 -1.113068E+0 -1.160157E+0 -1.064595E+0 -1.700000E+0 -9.824070E-1 -1.033624E+0 -9.293021E-1 -1.600000E+0 -8.524651E-1 -9.077829E-1 -7.947396E-1 -1.500000E+0 -7.234690E-1 -7.828273E-1 -6.611755E-1 -1.400000E+0 -5.957746E-1 -6.590412E-1 -5.290644E-1 -1.300000E+0 -4.699561E-1 -5.368659E-1 -3.992138E-1 -1.200000E+0 -3.470789E-1 -4.170371E-1 -2.733574E-1 -1.100000E+0 -2.293607E-1 -3.009011E-1 -1.559883E-1 -1.000000E+0 -1.224074E-1 -1.912603E-1 -6.267432E-2 -9.000000E-1 -4.324954E-2 -9.498812E-2 -2.877866E-2 -8.000000E-1 -1.634233E-2 -2.977211E-2 -2.227564E-2 -7.000000E-1 -1.161733E-2 -9.430974E-3 -1.729112E-2 -6.000000E-1 -9.020283E-3 -6.071065E-3 -1.296077E-2 -5.000000E-1 -7.119573E-3 -4.741053E-3 -1.016535E-2 -4.000000E-1 -5.633929E-3 -3.723329E-3 -8.132697E-3 -3.000000E-1 -4.234203E-3 -2.770370E-3 -6.160582E-3 -2.000000E-1 -2.826497E-3 -1.830088E-3 -4.145551E-3 -1.000000E-1 -1.410759E-3 -9.022581E-4 -2.088725E-3 4.440892E-16 -1.199632E-10 -1.150150E-10 -1.124829E-10 1.000000E-1 1.336660E-3 8.330365E-4 2.018338E-3 2.000000E-1 2.541440E-3 1.565066E-3 3.872143E-3 3.000000E-1 3.615708E-3 2.197507E-3 5.562181E-3 4.000000E-1 4.560899E-3 2.731905E-3 7.089251E-3 5.000000E-1 5.378544E-3 3.170106E-3 8.454105E-3 6.000000E-1 6.070343E-3 3.514745E-3 9.657297E-3 7.000000E-1 6.638396E-3 3.770637E-3 1.069883E-2 8.000000E-1 7.085976E-3 3.947958E-3 1.157746E-2 9.000000E-1 7.419990E-3 4.064983E-3 1.229013E-2 1.000000E+0 7.655744E-3 4.143011E-3 1.283494E-2 1.100000E+0 7.817714E-3 4.197855E-3 1.322337E-2 1.200000E+0 7.930750E-3 4.238643E-3 1.348856E-2 1.300000E+0 8.012795E-3 4.270411E-3 1.367056E-2 1.400000E+0 8.074938E-3 4.296064E-3 1.380003E-2 1.500000E+0 8.123830E-3 4.317382E-3 1.389626E-2 1.600000E+0 8.163549E-3 4.335514E-3 1.397076E-2 1.700000E+0 8.196689E-3 4.351235E-3 1.403051E-2 1.800000E+0 8.224964E-3 4.365088E-3 1.407988E-2 1.900000E+0 8.249546E-3 4.377464E-3 1.412169E-2 2.000000E+0 8.271262E-3 4.388651E-3 1.415785E-2 2.100000E+0 8.290710E-3 4.398868E-3 1.418968E-2 2.200000E+0 8.308334E-3 4.408288E-3 1.421813E-2 2.300000E+0 8.324469E-3 4.417184E-3 1.424388E-2 2.400000E+0 8.339374E-3 4.428882E-3 1.426746E-2 2.500000E+0 8.353252E-3 4.516534E-3 1.428925E-2 2.600000E+0 8.366264E-3 6.244745E-3 1.430955E-2 2.700000E+0 8.378583E-3 2.636971E-2 1.432863E-2 2.800000E+0 8.391519E-3 8.477401E-2 1.434666E-2 2.900000E+0 8.437884E-3 1.628896E-1 1.436381E-2 3.000000E+0 9.558848E-3 2.488140E-1 1.438024E-2 3.100000E+0 2.985233E-2 3.386107E-1 1.439614E-2 3.200000E+0 9.299487E-2 4.306175E-1 1.441413E-2 3.300000E+0 1.746979E-1 5.240526E-1 1.447209E-2 3.400000E+0 2.631651E-1 6.184809E-1 1.521220E-2 3.500000E+0 3.547749E-1 7.136375E-1 3.440183E-2 3.600000E+0 4.481950E-1 8.093500E-1 1.024386E-1 3.700000E+0 5.427815E-1 9.055000E-1 1.878840E-1 3.800000E+0 6.381784E-1 1.002003E+0 2.788698E-1 3.900000E+0 7.341700E-1 1.098797E+0 3.723341E-1 4.000000E+0 8.306159E-1 1.195835E+0 4.672092E-1 4.100000E+0 9.274200E-1 1.293080E+0 5.629889E-1 4.200000E+0 1.024514E+0 1.390504E+0 6.593965E-1 4.300000E+0 1.121847E+0 1.488082E+0 7.562651E-1 4.400000E+0 1.219381E+0 1.585797E+0 8.534867E-1 4.500000E+0 1.317086E+0 1.683633E+0 9.509875E-1 4.600000E+0 1.414940E+0 1.781578E+0 1.048715E+0 | [Falling Waveform] R_fixture=50 V_fixture=2.3 V_fixture_min=2 V_fixture_max=2.6 0.0 2.300000E+0 2.000000E+0 2.600000E+0 4.040404E-10 2.302444E+0 2.002351E+0 2.602330E+0 8.080808E-10 2.302520E+0 2.002573E+0 2.602232E+0 1.212121E-9 2.302490E+0 2.002544E+0 2.602212E+0 1.616162E-9 2.302412E+0 2.002569E+0 2.601492E+0 2.020202E-9 2.300569E+0 2.002307E+0 2.593614E+0 2.424242E-9 2.292429E+0 2.000391E+0 2.571131E+0 2.828283E-9 2.274996E+0 1.994415E+0 2.533098E+0 3.232323E-9 2.247913E+0 1.982962E+0 2.478059E+0 3.636364E-9 2.211469E+0 1.966177E+0 2.404676E+0 4.040404E-9 2.168964E+0 1.945320E+0 2.324833E+0 4.444444E-9 2.123518E+0 1.921529E+0 2.247389E+0 4.848485E-9 2.075483E+0 1.895110E+0 2.170319E+0 5.252525E-9 2.025083E+0 1.866329E+0 2.092318E+0 5.656566E-9 1.972704E+0 1.835493E+0 2.013593E+0 6.060606E-9 1.920030E+0 1.803477E+0 1.936932E+0 6.464646E-9 1.895173E+0 1.787316E+0 1.903079E+0 6.868687E-9 1.888047E+0 1.782293E+0 1.894238E+0 7.272727E-9 1.887472E+0 1.781745E+0 1.893783E+0 7.676768E-9 1.887643E+0 1.781835E+0 1.894034E+0 8.080808E-9 1.887695E+0 1.781875E+0 1.894084E+0 8.484848E-9 1.887696E+0 1.781880E+0 1.894077E+0 8.888889E-9 1.887692E+0 1.781878E+0 1.894068E+0 9.292929E-9 1.887690E+0 1.781877E+0 1.894062E+0 9.696970E-9 1.887687E+0 1.781877E+0 1.894057E+0 1.010101E-8 1.887685E+0 1.781876E+0 1.894053E+0 1.050505E-8 1.887683E+0 1.781875E+0 1.894050E+0 1.090909E-8 1.887682E+0 1.781875E+0 1.894047E+0 1.131313E-8 1.887680E+0 1.781874E+0 1.894044E+0 1.171717E-8 1.887679E+0 1.781874E+0 1.894042E+0 1.212121E-8 1.887678E+0 1.781873E+0 1.894041E+0 1.252525E-8 1.887677E+0 1.781873E+0 1.894039E+0 1.292929E-8 1.887676E+0 1.781872E+0 1.894038E+0 1.333333E-8 1.887675E+0 1.781872E+0 1.894037E+0 1.373737E-8 1.887674E+0 1.781872E+0 1.894036E+0 1.414141E-8 1.887673E+0 1.781871E+0 1.894035E+0 1.454545E-8 1.887672E+0 1.781871E+0 1.894035E+0 1.494949E-8 1.887672E+0 1.781871E+0 1.894034E+0 1.535354E-8 1.887671E+0 1.781870E+0 1.894034E+0 1.575758E-8 1.887671E+0 1.781870E+0 1.894033E+0 1.616162E-8 1.887670E+0 1.781870E+0 1.894033E+0 1.656566E-8 1.887670E+0 1.781869E+0 1.894033E+0 1.696970E-8 1.887669E+0 1.781869E+0 1.894033E+0 1.737374E-8 1.887669E+0 1.781869E+0 1.894032E+0 1.777778E-8 1.887669E+0 1.781869E+0 1.894032E+0 1.818182E-8 1.887669E+0 1.781869E+0 1.894032E+0 1.858586E-8 1.887668E+0 1.781868E+0 1.894032E+0 1.898990E-8 1.887668E+0 1.781868E+0 1.894032E+0 1.939394E-8 1.887668E+0 1.781868E+0 1.894032E+0 1.979798E-8 1.887668E+0 1.781868E+0 1.894032E+0 2.020202E-8 1.887667E+0 1.781868E+0 1.894032E+0 2.060606E-8 1.887667E+0 1.781867E+0 1.894032E+0 2.101010E-8 1.887667E+0 1.781867E+0 1.894032E+0 2.141414E-8 1.887667E+0 1.781867E+0 1.894032E+0 2.181818E-8 1.887667E+0 1.781867E+0 1.894032E+0 2.222222E-8 1.887667E+0 1.781867E+0 1.894032E+0 2.262626E-8 1.887667E+0 1.781867E+0 1.894032E+0 2.303030E-8 1.887667E+0 1.781867E+0 1.894032E+0 2.343434E-8 1.887667E+0 1.781867E+0 1.894032E+0 2.383838E-8 1.887666E+0 1.781867E+0 1.894032E+0 2.424242E-8 1.887666E+0 1.781866E+0 1.894032E+0 2.464646E-8 1.887666E+0 1.781866E+0 1.894032E+0 2.505051E-8 1.887666E+0 1.781866E+0 1.894032E+0 2.545455E-8 1.887666E+0 1.781866E+0 1.894032E+0 2.585859E-8 1.887666E+0 1.781866E+0 1.894032E+0 2.626263E-8 1.887666E+0 1.781866E+0 1.894032E+0 2.666667E-8 1.887666E+0 1.781866E+0 1.894032E+0 2.707071E-8 1.887666E+0 1.781866E+0 1.894032E+0 2.747475E-8 1.887666E+0 1.781866E+0 1.894032E+0 2.787879E-8 1.887666E+0 1.781866E+0 1.894032E+0 2.828283E-8 1.887666E+0 1.781866E+0 1.894032E+0 2.868687E-8 1.887666E+0 1.781866E+0 1.894032E+0 2.909091E-8 1.887666E+0 1.781866E+0 1.894032E+0 2.949495E-8 1.887666E+0 1.781866E+0 1.894032E+0 2.989899E-8 1.887666E+0 1.781866E+0 1.894032E+0 3.030303E-8 1.887666E+0 1.781866E+0 1.894032E+0 3.070707E-8 1.887666E+0 1.781866E+0 1.894032E+0 3.111111E-8 1.887666E+0 1.781866E+0 1.894032E+0 3.151515E-8 1.887666E+0 1.781866E+0 1.894032E+0 3.191919E-8 1.887666E+0 1.781866E+0 1.894032E+0 3.232323E-8 1.887666E+0 1.781866E+0 1.894032E+0 3.272727E-8 1.887666E+0 1.781866E+0 1.894032E+0 3.313131E-8 1.887666E+0 1.781866E+0 1.894032E+0 3.353535E-8 1.887666E+0 1.781866E+0 1.894032E+0 3.393939E-8 1.887666E+0 1.781866E+0 1.894032E+0 3.434343E-8 1.887666E+0 1.781866E+0 1.894032E+0 3.474747E-8 1.887666E+0 1.781866E+0 1.894032E+0 3.515152E-8 1.887666E+0 1.781865E+0 1.894032E+0 3.555556E-8 1.887666E+0 1.781865E+0 1.894032E+0 3.595960E-8 1.887666E+0 1.781865E+0 1.894032E+0 3.636364E-8 1.887666E+0 1.781865E+0 1.894032E+0 3.676768E-8 1.887666E+0 1.781865E+0 1.894032E+0 3.717172E-8 1.887666E+0 1.781865E+0 1.894032E+0 3.757576E-8 1.887666E+0 1.781865E+0 1.894032E+0 3.797980E-8 1.887666E+0 1.781865E+0 1.894032E+0 3.838384E-8 1.887666E+0 1.781865E+0 1.894032E+0 3.878788E-8 1.887666E+0 1.781865E+0 1.894032E+0 3.919192E-8 1.887666E+0 1.781865E+0 1.894032E+0 3.959596E-8 1.887666E+0 1.781865E+0 1.894032E+0 4.000000E-8 1.887666E+0 1.781865E+0 1.894032E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 0.0 3.165558E-1 1.453187E-1 5.785909E-1 4.040404E-10 2.938770E-1 1.342804E-1 5.390075E-1 8.080808E-10 2.472439E-1 1.097760E-1 4.623391E-1 1.212121E-9 1.997676E-1 8.496106E-2 3.848227E-1 1.616162E-9 1.555266E-1 6.268571E-2 3.104859E-1 2.020202E-9 1.137738E-1 4.320497E-2 2.333825E-1 2.424242E-9 7.402825E-2 2.668215E-2 1.519572E-1 2.828283E-9 4.146109E-2 1.401205E-2 8.643650E-2 3.232323E-9 1.901113E-2 6.186218E-3 4.246907E-2 3.636364E-9 6.659176E-3 2.744121E-3 1.507899E-2 4.040404E-9 2.359323E-3 1.707330E-3 3.326141E-3 4.444444E-9 1.543966E-3 1.481987E-3 1.384625E-3 4.848485E-9 1.458159E-3 1.433682E-3 1.360516E-3 5.252525E-9 1.420139E-3 1.404512E-3 1.344557E-3 5.656566E-9 1.375296E-3 1.373610E-3 1.299227E-3 6.060606E-9 1.093956E-3 1.130726E-3 9.999818E-4 6.464646E-9 2.330400E-4 2.939265E-4 1.716248E-4 6.868687E-9 1.512177E-5 2.358265E-5 1.265232E-5 7.272727E-9 1.237309E-5 2.098721E-6 1.764903E-5 7.676768E-9 1.868202E-5 9.379096E-6 2.003445E-5 8.080808E-9 1.803572E-5 1.094398E-5 1.738205E-5 8.484848E-9 1.639180E-5 1.043414E-5 1.478704E-5 8.888889E-9 1.498512E-5 9.839200E-6 1.266689E-5 9.292929E-9 1.373775E-5 9.328282E-6 1.086321E-5 9.696970E-9 1.259429E-5 8.854850E-6 9.313694E-6 1.010101E-8 1.154411E-5 8.405228E-6 7.984038E-6 1.050505E-8 1.058090E-5 7.977947E-6 6.844145E-6 1.090909E-8 9.697429E-6 7.572147E-6 5.866538E-6 1.131313E-8 8.887202E-6 7.186825E-6 5.028246E-6 1.171717E-8 8.144229E-6 6.820964E-6 4.309517E-6 1.212121E-8 7.463001E-6 6.473595E-6 3.693377E-6 1.252525E-8 6.838453E-6 6.143798E-6 3.165239E-6 1.292929E-8 6.265919E-6 5.830697E-6 2.712576E-6 1.333333E-8 5.741114E-6 5.533458E-6 2.324632E-6 1.373737E-8 5.260094E-6 5.251289E-6 1.992175E-6 1.414141E-8 4.819238E-6 4.983434E-6 1.707289E-6 1.454545E-8 4.415219E-6 4.729176E-6 1.463176E-6 1.494949E-8 4.044981E-6 4.487832E-6 1.254012E-6 1.535354E-8 3.705717E-6 4.258753E-6 1.074798E-6 1.575758E-8 3.394852E-6 4.041323E-6 9.212526E-7 1.616162E-8 3.110022E-6 3.834954E-6 7.897016E-7 1.656566E-8 2.849056E-6 3.639088E-6 6.769976E-7 1.696970E-8 2.609965E-6 3.453196E-6 5.804424E-7 1.737374E-8 2.390923E-6 3.276773E-6 3.229406E-7 1.777778E-8 2.190254E-6 3.109342E-6 0.0 1.818182E-8 2.006424E-6 2.950446E-6 0.0 1.858586E-8 1.838024E-6 2.799655E-6 0.0 1.898990E-8 1.683762E-6 2.656556E-6 0.0 1.939394E-8 1.542454E-6 2.520761E-6 0.0 1.979798E-8 1.413016E-6 2.391898E-6 0.0 2.020202E-8 1.294453E-6 2.269615E-6 0.0 2.060606E-8 1.185853E-6 2.153579E-6 0.0 2.101010E-8 1.086380E-6 2.043471E-6 0.0 2.141414E-8 9.952691E-7 1.938991E-6 0.0 2.181818E-8 9.118182E-7 1.839852E-6 0.0 2.222222E-8 8.353838E-7 1.745782E-6 0.0 2.262626E-8 7.653772E-7 1.656522E-6 0.0 2.303030E-8 7.012585E-7 1.571829E-6 0.0 2.343434E-8 6.425332E-7 1.491468E-6 0.0 2.383838E-8 5.887477E-7 1.415220E-6 0.0 2.424242E-8 5.394873E-7 1.342874E-6 0.0 2.464646E-8 1.365615E-7 1.274231E-6 0.0 2.505051E-8 0.0 1.209103E-6 0.0 2.545455E-8 0.0 1.147309E-6 0.0 2.585859E-8 0.0 1.088680E-6 0.0 2.626263E-8 0.0 1.033054E-6 0.0 2.666667E-8 0.0 9.802779E-7 0.0 2.707071E-8 0.0 9.302051E-7 0.0 2.747475E-8 0.0 8.826979E-7 0.0 2.787879E-8 0.0 8.376251E-7 0.0 2.828283E-8 0.0 7.948623E-7 0.0 2.868687E-8 0.0 7.542915E-7 0.0 2.909091E-8 0.0 7.158000E-7 0.0 2.949495E-8 0.0 6.792819E-7 0.0 2.989899E-8 0.0 6.446358E-7 0.0 3.030303E-8 0.0 6.117724E-7 0.0 3.070707E-8 0.0 5.805962E-7 0.0 3.111111E-8 0.0 5.510174E-7 0.0 3.151515E-8 0.0 5.229557E-7 0.0 3.191919E-8 0.0 -1.911385E-19 0.0 3.232323E-8 0.0 0.0 0.0 3.272727E-8 0.0 0.0 0.0 3.313131E-8 0.0 0.0 0.0 3.353535E-8 0.0 0.0 0.0 3.393939E-8 0.0 0.0 0.0 3.434343E-8 0.0 0.0 0.0 3.474747E-8 0.0 0.0 0.0 3.515152E-8 0.0 0.0 0.0 3.555556E-8 0.0 0.0 0.0 3.595960E-8 0.0 0.0 0.0 3.636364E-8 0.0 0.0 0.0 3.676768E-8 0.0 0.0 0.0 3.717172E-8 0.0 0.0 0.0 3.757576E-8 0.0 0.0 0.0 3.797980E-8 0.0 0.0 0.0 3.838384E-8 0.0 0.0 0.0 3.878788E-8 0.0 0.0 0.0 3.919192E-8 0.0 0.0 0.0 3.959596E-8 0.0 0.0 0.0 4.000000E-8 0.0 0.0 0.0 | [Rising Waveform] R_fixture=50 V_fixture=0 0.0 0.0 0.0 0.0 4.040404E-10 -1.239142E-3 -1.164822E-3 -1.247233E-3 8.080808E-10 -1.419571E-3 -1.419787E-3 -1.331064E-3 1.212121E-9 -1.405521E-3 -1.413621E-3 -1.307697E-3 1.616162E-9 -1.449671E-3 -1.433866E-3 -1.349358E-3 2.020202E-9 -1.501615E-3 -1.488511E-3 -1.177349E-3 2.424242E-9 -6.879338E-4 -1.504563E-3 3.518407E-3 2.828283E-9 4.747816E-3 -8.336618E-4 2.114141E-2 3.232323E-9 1.829156E-2 2.360947E-3 5.173022E-2 3.636364E-9 4.071143E-2 9.898393E-3 9.599005E-2 4.040404E-9 7.264569E-2 2.226006E-2 1.597124E-1 4.444444E-9 1.122884E-1 3.876826E-2 2.403321E-1 4.848485E-9 1.547692E-1 5.840907E-2 3.187431E-1 5.252525E-9 1.993309E-1 8.060708E-2 3.940306E-1 5.656566E-9 2.463139E-1 1.050695E-1 4.710127E-1 6.060606E-9 2.938480E-1 1.308167E-1 5.471928E-1 6.464646E-9 3.120951E-1 1.419949E-1 5.734071E-1 6.868687E-9 3.163416E-1 1.450171E-1 5.785522E-1 7.272727E-9 3.166194E-1 1.453551E-1 5.786530E-1 7.676768E-9 3.165283E-1 1.453205E-1 5.785178E-1 8.080808E-9 3.165038E-1 1.452996E-1 5.785052E-1 8.484848E-9 3.165060E-1 1.452968E-1 5.785187E-1 8.888889E-9 3.165110E-1 1.452978E-1 5.785308E-1 9.292929E-9 3.165152E-1 1.452991E-1 5.785402E-1 9.696970E-9 3.165189E-1 1.453002E-1 5.785481E-1 1.010101E-8 3.165222E-1 1.453012E-1 5.785547E-1 1.050505E-8 3.165252E-1 1.453021E-1 5.785603E-1 1.090909E-8 3.165279E-1 1.453030E-1 5.785650E-1 1.131313E-8 3.165304E-1 1.453038E-1 5.785690E-1 1.171717E-8 3.165326E-1 1.453046E-1 5.785723E-1 1.212121E-8 3.165347E-1 1.453054E-1 5.785752E-1 1.252525E-8 3.165366E-1 1.453061E-1 5.785776E-1 1.292929E-8 3.165383E-1 1.453068E-1 5.785797E-1 1.333333E-8 3.165398E-1 1.453074E-1 5.785814E-1 1.373737E-8 3.165413E-1 1.453080E-1 5.785829E-1 1.414141E-8 3.165425E-1 1.453086E-1 5.785841E-1 1.454545E-8 3.165437E-1 1.453091E-1 5.785851E-1 1.494949E-8 3.165448E-1 1.453096E-1 5.785860E-1 1.535354E-8 3.165458E-1 1.453101E-1 5.785868E-1 1.575758E-8 3.165467E-1 1.453106E-1 5.785874E-1 1.616162E-8 3.165475E-1 1.453110E-1 5.785880E-1 1.656566E-8 3.165482E-1 1.453114E-1 5.785884E-1 1.696970E-8 3.165489E-1 1.453118E-1 5.785888E-1 1.737374E-8 3.165495E-1 1.453122E-1 5.785892E-1 1.777778E-8 3.165500E-1 1.453125E-1 5.785894E-1 1.818182E-8 3.165505E-1 1.453129E-1 5.785897E-1 1.858586E-8 3.165510E-1 1.453132E-1 5.785899E-1 1.898990E-8 3.165514E-1 1.453135E-1 5.785900E-1 1.939394E-8 3.165518E-1 1.453137E-1 5.785902E-1 1.979798E-8 3.165522E-1 1.453140E-1 5.785903E-1 2.020202E-8 3.165525E-1 1.453143E-1 5.785904E-1 2.060606E-8 3.165528E-1 1.453145E-1 5.785905E-1 2.101010E-8 3.165531E-1 1.453147E-1 5.785906E-1 2.141414E-8 3.165533E-1 1.453149E-1 5.785906E-1 2.181818E-8 3.165535E-1 1.453151E-1 5.785907E-1 2.222222E-8 3.165537E-1 1.453153E-1 5.785907E-1 2.262626E-8 3.165539E-1 1.453155E-1 5.785908E-1 2.303030E-8 3.165541E-1 1.453157E-1 5.785908E-1 2.343434E-8 3.165542E-1 1.453158E-1 5.785908E-1 2.383838E-8 3.165544E-1 1.453160E-1 5.785908E-1 2.424242E-8 3.165545E-1 1.453161E-1 5.785909E-1 2.464646E-8 3.165546E-1 1.453163E-1 5.785909E-1 2.505051E-8 3.165547E-1 1.453164E-1 5.785909E-1 2.545455E-8 3.165548E-1 1.453165E-1 5.785909E-1 2.585859E-8 3.165549E-1 1.453167E-1 5.785909E-1 2.626263E-8 3.165550E-1 1.453168E-1 5.785909E-1 2.666667E-8 3.165551E-1 1.453169E-1 5.785909E-1 2.707071E-8 3.165551E-1 1.453170E-1 5.785909E-1 2.747475E-8 3.165552E-1 1.453171E-1 5.785909E-1 2.787879E-8 3.165552E-1 1.453172E-1 5.785909E-1 2.828283E-8 3.165553E-1 1.453172E-1 5.785909E-1 2.868687E-8 3.165553E-1 1.453173E-1 5.785909E-1 2.909091E-8 3.165554E-1 1.453174E-1 5.785909E-1 2.949495E-8 3.165554E-1 1.453175E-1 5.785910E-1 2.989899E-8 3.165555E-1 1.453175E-1 5.785910E-1 3.030303E-8 3.165555E-1 1.453176E-1 5.785910E-1 3.070707E-8 3.165555E-1 1.453177E-1 5.785910E-1 3.111111E-8 3.165555E-1 1.453177E-1 5.785910E-1 3.151515E-8 3.165556E-1 1.453178E-1 5.785910E-1 3.191919E-8 3.165556E-1 1.453178E-1 5.785910E-1 3.232323E-8 3.165556E-1 1.453179E-1 5.785910E-1 3.272727E-8 3.165556E-1 1.453179E-1 5.785910E-1 3.313131E-8 3.165556E-1 1.453180E-1 5.785910E-1 3.353535E-8 3.165557E-1 1.453180E-1 5.785910E-1 3.393939E-8 3.165557E-1 1.453180E-1 5.785910E-1 3.434343E-8 3.165557E-1 1.453181E-1 5.785910E-1 3.474747E-8 3.165557E-1 1.453181E-1 5.785910E-1 3.515152E-8 3.165557E-1 1.453182E-1 5.785910E-1 3.555556E-8 3.165557E-1 1.453182E-1 5.785910E-1 3.595960E-8 3.165557E-1 1.453182E-1 5.785910E-1 3.636364E-8 3.165557E-1 1.453182E-1 5.785909E-1 3.676768E-8 3.165557E-1 1.453183E-1 5.785909E-1 3.717172E-8 3.165558E-1 1.453183E-1 5.785909E-1 3.757576E-8 3.165558E-1 1.453183E-1 5.785909E-1 3.797980E-8 3.165558E-1 1.453183E-1 5.785909E-1 3.838384E-8 3.165558E-1 1.453184E-1 5.785909E-1 3.878788E-8 3.165558E-1 1.453184E-1 5.785909E-1 3.919192E-8 3.165558E-1 1.453184E-1 5.785909E-1 3.959596E-8 3.165558E-1 1.453184E-1 5.785909E-1 4.000000E-8 3.165558E-1 1.453184E-1 5.785909E-1 | [Rising Waveform] R_fixture=50 V_fixture=2.3 V_fixture_min=2 V_fixture_max=2.6 0.0 1.887666E+0 1.781865E+0 1.894032E+0 4.040404E-10 1.906352E+0 1.792451E+0 1.922819E+0 8.080808E-10 1.954604E+0 1.821281E+0 1.994631E+0 1.212121E-9 2.007944E+0 1.853126E+0 2.074156E+0 1.616162E-9 2.059285E+0 1.883022E+0 2.152503E+0 2.020202E-9 2.107970E+0 1.910424E+0 2.229719E+0 2.424242E-9 2.153973E+0 1.935062E+0 2.307909E+0 2.828283E-9 2.198047E+0 1.956497E+0 2.392307E+0 3.232323E-9 2.237183E+0 1.974194E+0 2.470567E+0 3.636364E-9 2.267406E+0 1.987116E+0 2.530105E+0 4.040404E-9 2.286813E+0 1.994257E+0 2.570309E+0 4.444444E-9 2.295388E+0 1.996803E+0 2.591823E+0 4.848485E-9 2.297353E+0 1.997369E+0 2.597505E+0 5.252525E-9 2.297559E+0 1.997482E+0 2.597882E+0 5.656566E-9 2.297611E+0 1.997544E+0 2.597880E+0 6.060606E-9 2.298182E+0 1.998061E+0 2.598466E+0 6.464646E-9 2.299769E+0 1.999656E+0 2.599888E+0 6.868687E-9 2.300011E+0 1.999998E+0 2.600010E+0 7.272727E-9 2.299994E+0 2.000003E+0 2.599989E+0 7.676768E-9 2.299988E+0 1.999994E+0 2.599988E+0 8.080808E-9 2.299989E+0 1.999992E+0 2.599990E+0 8.484848E-9 2.299990E+0 1.999993E+0 2.599992E+0 8.888889E-9 2.299991E+0 1.999993E+0 2.599993E+0 9.292929E-9 2.299992E+0 1.999994E+0 2.599994E+0 9.696970E-9 2.299992E+0 1.999994E+0 2.599995E+0 1.010101E-8 2.299993E+0 1.999994E+0 2.599996E+0 1.050505E-8 2.299994E+0 1.999995E+0 2.599997E+0 1.090909E-8 2.299994E+0 1.999995E+0 2.599997E+0 1.131313E-8 2.299995E+0 1.999995E+0 2.599998E+0 1.171717E-8 2.299995E+0 1.999996E+0 2.599998E+0 1.212121E-8 2.299996E+0 1.999996E+0 2.599998E+0 1.252525E-8 2.299996E+0 1.999996E+0 2.599999E+0 1.292929E-8 2.299997E+0 1.999996E+0 2.599999E+0 1.333333E-8 2.299997E+0 1.999996E+0 2.599999E+0 1.373737E-8 2.299997E+0 1.999997E+0 2.599999E+0 1.414141E-8 2.299997E+0 1.999997E+0 2.599999E+0 1.454545E-8 2.299998E+0 1.999997E+0 2.599999E+0 1.494949E-8 2.299998E+0 1.999997E+0 2.599999E+0 1.535354E-8 2.299998E+0 1.999997E+0 2.600000E+0 1.575758E-8 2.299998E+0 1.999998E+0 2.600000E+0 1.616162E-8 2.299998E+0 1.999998E+0 2.600000E+0 1.656566E-8 2.299999E+0 1.999998E+0 2.600000E+0 1.696970E-8 2.299999E+0 1.999998E+0 2.600000E+0 1.737374E-8 2.299999E+0 1.999998E+0 2.600000E+0 1.777778E-8 2.299999E+0 1.999998E+0 2.600000E+0 1.818182E-8 2.299999E+0 1.999998E+0 2.600000E+0 1.858586E-8 2.299999E+0 1.999998E+0 2.600000E+0 1.898990E-8 2.299999E+0 1.999998E+0 2.600000E+0 1.939394E-8 2.299999E+0 1.999998E+0 2.600000E+0 1.979798E-8 2.299999E+0 1.999999E+0 2.600000E+0 2.020202E-8 2.299999E+0 1.999999E+0 2.600000E+0 2.060606E-8 2.299999E+0 1.999999E+0 2.600000E+0 2.101010E-8 2.300000E+0 1.999999E+0 2.600000E+0 2.141414E-8 2.300000E+0 1.999999E+0 2.600000E+0 2.181818E-8 2.300000E+0 1.999999E+0 2.600000E+0 2.222222E-8 2.300000E+0 1.999999E+0 2.600000E+0 2.262626E-8 2.300000E+0 1.999999E+0 2.600000E+0 2.303030E-8 2.300000E+0 1.999999E+0 2.600000E+0 2.343434E-8 2.300000E+0 1.999999E+0 2.600000E+0 2.383838E-8 2.300000E+0 1.999999E+0 2.600000E+0 2.424242E-8 2.300000E+0 1.999999E+0 2.600000E+0 2.464646E-8 2.300000E+0 1.999999E+0 2.600000E+0 2.505051E-8 2.300000E+0 1.999999E+0 2.600000E+0 2.545455E-8 2.300000E+0 1.999999E+0 2.600000E+0 2.585859E-8 2.300000E+0 1.999999E+0 2.600000E+0 2.626263E-8 2.300000E+0 1.999999E+0 2.600000E+0 2.666667E-8 2.300000E+0 1.999999E+0 2.600000E+0 2.707071E-8 2.300000E+0 1.999999E+0 2.600000E+0 2.747475E-8 2.300000E+0 1.999999E+0 2.600000E+0 2.787879E-8 2.300000E+0 1.999999E+0 2.600000E+0 2.828283E-8 2.300000E+0 2.000000E+0 2.600000E+0 2.868687E-8 2.300000E+0 2.000000E+0 2.600000E+0 2.909091E-8 2.300000E+0 2.000000E+0 2.600000E+0 2.949495E-8 2.300000E+0 2.000000E+0 2.600000E+0 2.989899E-8 2.300000E+0 2.000000E+0 2.600000E+0 3.030303E-8 2.300000E+0 2.000000E+0 2.600000E+0 3.070707E-8 2.300000E+0 2.000000E+0 2.600000E+0 3.111111E-8 2.300000E+0 2.000000E+0 2.600000E+0 3.151515E-8 2.300000E+0 2.000000E+0 2.600000E+0 3.191919E-8 2.300000E+0 2.000000E+0 2.600000E+0 3.232323E-8 2.300000E+0 2.000000E+0 2.600000E+0 3.272727E-8 2.300000E+0 2.000000E+0 2.600000E+0 3.313131E-8 2.300000E+0 2.000000E+0 2.600000E+0 3.353535E-8 2.300000E+0 2.000000E+0 2.600000E+0 3.393939E-8 2.300000E+0 2.000000E+0 2.600000E+0 3.434343E-8 2.300000E+0 2.000000E+0 2.600000E+0 3.474747E-8 2.300000E+0 2.000000E+0 2.600000E+0 3.515152E-8 2.300000E+0 2.000000E+0 2.600000E+0 3.555556E-8 2.300000E+0 2.000000E+0 2.600000E+0 3.595960E-8 2.300000E+0 2.000000E+0 2.600000E+0 3.636364E-8 2.300000E+0 2.000000E+0 2.600000E+0 3.676768E-8 2.300000E+0 2.000000E+0 2.600000E+0 3.717172E-8 2.300000E+0 2.000000E+0 2.600000E+0 3.757576E-8 2.300000E+0 2.000000E+0 2.600000E+0 3.797980E-8 2.300000E+0 2.000000E+0 2.600000E+0 3.838384E-8 2.300000E+0 2.000000E+0 2.600000E+0 3.878788E-8 2.300000E+0 2.000000E+0 2.600000E+0 3.919192E-8 2.300000E+0 2.000000E+0 2.600000E+0 3.959596E-8 2.300000E+0 2.000000E+0 2.600000E+0 4.000000E-8 2.300000E+0 2.000000E+0 2.600000E+0 | [Ramp] R_load=50 dV/dt_r 1.899E-1/1.781E-9 8.719E-2/1.612E-9 3.472E-1/1.836E-9 dV/dt_f 2.474E-1/2.101E-9 1.309E-1/1.949E-9 4.236E-1/2.199E-9 | |[End SU_output | |====================================================================== [End]