|=========================================================================== | Fairchild Semiconductor Corporation | | IBIS Model of NC7ST08 | TinyLogic(tm) HST 2-input AND Gate | 5 Lead SC70 Package Type | |=========================================================================== | [IBIS Ver] 3.2 | [Comment Char] |_char | [File name] nc7st08p5x_450.ibs | [File Rev] 1.0 | [Date] 01/17/02 | [Source] SPICE to IBIS Translation | [Notes] Created by Adam Tambone | [Disclaimer] Fairchild Semiconductor Corporation hereby grants the user of this IBIS model a non-exclusive, nontransferable license to use this IBIS model under the following terms. Before using this IBIS model, the user should read this license. If the user does not accept these terms, the IBIS model should be returned to Fairchild within 30 days. The user is granted this license only to use the IBIS model and is not granted rights to sell, load, rent, lease or license the IBIS model in whole or in part, or in modified form to anyone other than user. User may modify the IBIS model to suit its specific applications but rights to derivative works and such modifications shall belong to Fairchild. This IBIS model is provided on an "AS IS" basis and Fairchild makes absolutely no warranty with respect to the information contained herein. Fairchild DISCLAIMS AND CUSTOMER WAIVES ALL WARRANTIES, EXPRESS OR IMPLIED, INCLUDING WARRANTIES OF MERCHANTABILITY OR FITNESS FOR A PARTICULAR PURPOSE. The entire risk as to quality and performance is with the Customer. ACCORDINGLY, IN NO EVENT SHALL THE COMPANY BE LIABLE FOR ANY DAMAGES, WHETHER IN CONTRF OR TORT, INCLUDING ANY LOST PROFITS OR OTHER INCIDENTAL, CONSEQUENTIAL, EXEMPLARY, OR PUNITIVE DAMAGES ARISING OUT OF THE USE OR APPLICATION OF THE IBIS model provided in this package. Further, Fairchild reserves the right to make changes without notice to any product herein to improve reliability, function, or design. Fairchild does not convey any license under patent rights or any other intellectual property rights, including those of third parties. Fairchild is not obligated to provide maintenance or support for the licensed IBIS model. ContF Fairchild at ATTN:LOGIC APPLICATIONS/IBIS MODEF. 333 Western Avenue, M/S 10-26, South Portland, ME 04106 IBIS Open Forum disclaims all warranties. See DISCLAIM.TXT in vhdl.org:/pub/IBIS/modeF for the full disclaimer. | [Copyright] (c) Copyright 2002 Fairchild Semiconductor Corp. | [Component] NC7ST08 Si_location Pin Timing_location Pin | [Manufacturer] Fairchild Semiconductor Corp. | [Package] R_pkg 30m 22m 32m L_pkg 0.91n 0.9n 1.01n C_pkg 0.13p 0.13p 0.13p | [Pin] signal_name model_name R_pin L_pin C_pin 1 a data_i 32m 1.01n 0.13p 2 b data_i 30m 0.90n 0.13p 3 gnd GND 22m 0.91n 0.13p 4 y data_o 22m 0.91n 0.13p 5 vcc POWER 32m 1.01n 0.13p | [Model] data_i Model_type Input Vinh=2.0 Vinl=0.8 C_comp 2p 2p 10p | [Temperature Range] 25 85 -40 | [Voltage Range] 5 4.5 5.5 | [GND Clamp] -5.000000E+0 -3.999506E+0 -4.038204E+0 -3.961018E+0 -4.900000E+0 -3.900193E+0 -3.939020E+0 -3.861560E+0 -4.800000E+0 -3.800897E+0 -3.839856E+0 -3.762118E+0 -4.700000E+0 -3.701620E+0 -3.740714E+0 -3.662690E+0 -4.600000E+0 -3.602362E+0 -3.641595E+0 -3.563277E+0 -4.500000E+0 -3.503125E+0 -3.542500E+0 -3.463882E+0 -4.400000E+0 -3.403910E+0 -3.443431E+0 -3.364503E+0 -4.300000E+0 -3.304718E+0 -3.344388E+0 -3.265144E+0 -4.200000E+0 -3.205550E+0 -3.245374E+0 -3.165803E+0 -4.100000E+0 -3.106408E+0 -3.146390E+0 -3.066484E+0 -4.000000E+0 -3.007293E+0 -3.047439E+0 -2.967187E+0 -3.900000E+0 -2.908208E+0 -2.948521E+0 -2.867914E+0 -3.800000E+0 -2.809155E+0 -2.849640E+0 -2.768666E+0 -3.700000E+0 -2.710135E+0 -2.750799E+0 -2.669445E+0 -3.600000E+0 -2.611151E+0 -2.651998E+0 -2.570254E+0 -3.500000E+0 -2.512206E+0 -2.553244E+0 -2.471094E+0 -3.400000E+0 -2.413303E+0 -2.454537E+0 -2.371969E+0 -3.300000E+0 -2.314445E+0 -2.355883E+0 -2.272880E+0 -3.200000E+0 -2.215637E+0 -2.257285E+0 -2.173831E+0 -3.100000E+0 -2.116882E+0 -2.158749E+0 -2.074827E+0 -3.000000E+0 -2.018186E+0 -2.060281E+0 -1.975871E+0 -2.900000E+0 -1.919554E+0 -1.961887E+0 -1.876967E+0 -2.800000E+0 -1.820994E+0 -1.863573E+0 -1.778123E+0 -2.700000E+0 -1.722512E+0 -1.765349E+0 -1.679343E+0 -2.600000E+0 -1.624119E+0 -1.667226E+0 -1.580637E+0 -2.500000E+0 -1.525824E+0 -1.569213E+0 -1.482013E+0 -2.400000E+0 -1.427640E+0 -1.471326E+0 -1.383482E+0 -2.300000E+0 -1.329583E+0 -1.373581E+0 -1.285058E+0 -2.200000E+0 -1.231672E+0 -1.275999E+0 -1.186758E+0 -2.100000E+0 -1.133930E+0 -1.178604E+0 -1.088601E+0 -2.000000E+0 -1.036387E+0 -1.081427E+0 -9.906159E-1 -1.900000E+0 -9.390797E-1 -9.845070E-1 -8.928352E-1 -1.800000E+0 -8.420578E-1 -8.878954E-1 -7.953055E-1 -1.700000E+0 -7.453879E-1 -7.916589E-1 -6.980897E-1 -1.600000E+0 -6.491624E-1 -6.958886E-1 -6.012776E-1 -1.500000E+0 -5.535147E-1 -6.007129E-1 -5.050032E-1 -1.400000E+0 -4.586477E-1 -5.063199E-1 -4.094791E-1 -1.300000E+0 -3.648962E-1 -4.130056E-1 -3.150799E-1 -1.200000E+0 -2.728364E-1 -3.212481E-1 -2.225089E-1 -1.100000E+0 -1.836473E-1 -2.319350E-1 -1.334302E-1 -1.000000E+0 -1.001948E-1 -1.469145E-1 -5.310587E-2 -9.000000E-1 -3.165898E-2 -7.084308E-2 -4.734265E-3 -8.000000E-1 -2.376494E-3 -1.722838E-2 -5.455887E-5 -7.000000E-1 -6.644417E-5 -1.327198E-3 -5.063131E-7 -6.000000E-1 -1.711091E-6 -6.543790E-5 -4.693453E-9 -5.000000E-1 -4.396860E-8 -3.110608E-6 -4.988312E-11 -4.000000E-1 -1.135256E-9 -1.476009E-7 -6.701577E-12 -3.000000E-1 -3.461731E-11 -7.007636E-9 -6.103717E-12 -2.000000E-1 -6.145651E-12 -3.369746E-10 -5.900034E-12 -1.000000E-1 -5.219316E-12 -2.029469E-11 -5.700000E-12 1.000000E-1 -4.800176E-12 -4.166906E-12 -5.300000E-12 2.000000E-1 -4.600164E-12 -3.933106E-12 -5.100000E-12 3.000000E-1 -4.400164E-12 -3.731503E-12 -4.900000E-12 4.000000E-1 -4.200164E-12 -3.531423E-12 -4.700000E-12 5.000000E-1 -4.000164E-12 -3.331423E-12 -4.500000E-12 6.000000E-1 -3.800164E-12 -3.131423E-12 -4.300000E-12 7.000000E-1 -3.600164E-12 -2.931423E-12 -4.100000E-12 8.000000E-1 -3.400164E-12 -2.731423E-12 -3.900000E-12 9.000000E-1 -3.200164E-12 -2.531423E-12 -3.700000E-12 1.000000E+0 -3.000164E-12 -2.331423E-12 -3.500000E-12 1.100000E+0 -2.800164E-12 -2.131423E-12 -3.300000E-12 1.200000E+0 -2.600164E-12 -1.931423E-12 -3.100000E-12 1.300000E+0 -2.400164E-12 -1.731423E-12 -2.900000E-12 1.400000E+0 -2.200164E-12 -1.531423E-12 -2.700000E-12 1.500000E+0 -2.000164E-12 -1.331423E-12 -2.500000E-12 1.600000E+0 -1.800164E-12 -1.131423E-12 -2.300000E-12 1.700000E+0 -1.600164E-12 -9.314227E-13 -2.100000E-12 1.800000E+0 -1.400164E-12 -7.314227E-13 -1.900000E-12 1.900000E+0 -1.200164E-12 -5.314227E-13 -1.700000E-12 2.000000E+0 -1.000164E-12 -3.314227E-13 -1.500000E-12 2.100000E+0 -8.001636E-13 -1.314227E-13 -1.300000E-12 2.200000E+0 -6.001636E-13 6.857734E-14 -1.100000E-12 2.300000E+0 -4.001636E-13 2.685773E-13 -9.000000E-13 2.400000E+0 -2.001636E-13 4.685773E-13 -7.000000E-13 2.500000E+0 -1.636008E-16 6.685773E-13 -5.000000E-13 2.600000E+0 1.998364E-13 8.685773E-13 -3.000000E-13 2.700000E+0 3.998364E-13 1.068577E-12 -1.000000E-13 2.800000E+0 5.998364E-13 1.268577E-12 9.999999E-14 2.900000E+0 7.998364E-13 1.468577E-12 3.000000E-13 3.000000E+0 9.998364E-13 1.668577E-12 5.000000E-13 3.100000E+0 1.199836E-12 1.868577E-12 7.000000E-13 3.200000E+0 1.399836E-12 2.068577E-12 9.000000E-13 3.300000E+0 1.599836E-12 2.268577E-12 1.100000E-12 3.400000E+0 1.799836E-12 2.468577E-12 1.300000E-12 3.500000E+0 1.999836E-12 2.668577E-12 1.500000E-12 3.600000E+0 2.199836E-12 2.868577E-12 1.700000E-12 3.700000E+0 2.399836E-12 3.068577E-12 1.900000E-12 3.800000E+0 2.599836E-12 3.268577E-12 2.100000E-12 3.900000E+0 2.799836E-12 3.468577E-12 2.300000E-12 4.000000E+0 2.999836E-12 3.668577E-12 2.500000E-12 4.100000E+0 3.199836E-12 3.868577E-12 2.700000E-12 4.200000E+0 3.399836E-12 4.068699E-12 2.900000E-12 4.300000E+0 3.599836E-12 4.270625E-12 3.100000E-12 4.400000E+0 3.799836E-12 4.503022E-12 3.300000E-12 4.500000E+0 3.999836E-12 5.247888E-12 3.500000E-12 4.600000E+0 4.199836E-12 1.461182E-11 3.700000E-12 4.700000E+0 4.399836E-12 1.689374E-10 3.900000E-12 4.800000E+0 4.599837E-12 2.761330E-9 4.100000E-12 4.900000E+0 4.799858E-12 4.635886E-8 4.300000E-12 5.000000E+0 5.000492E-12 7.796098E-7 4.500000E-12 | [POWER Clamp] 1.000000E+1 -3.999506E+0 -4.038204E+0 -3.961018E+0 9.900000E+0 -3.900193E+0 -3.939020E+0 -3.861560E+0 9.800000E+0 -3.800897E+0 -3.839856E+0 -3.762118E+0 9.700000E+0 -3.701620E+0 -3.740714E+0 -3.662690E+0 9.600000E+0 -3.602362E+0 -3.641595E+0 -3.563277E+0 9.500000E+0 -3.503125E+0 -3.542500E+0 -3.463882E+0 9.400000E+0 -3.403910E+0 -3.443431E+0 -3.364503E+0 9.300000E+0 -3.304718E+0 -3.344388E+0 -3.265144E+0 9.200000E+0 -3.205550E+0 -3.245374E+0 -3.165803E+0 9.100000E+0 -3.106408E+0 -3.146390E+0 -3.066484E+0 9.000000E+0 -3.007293E+0 -3.047439E+0 -2.967187E+0 8.900000E+0 -2.908208E+0 -2.948521E+0 -2.867914E+0 8.800000E+0 -2.809155E+0 -2.849640E+0 -2.768666E+0 8.700000E+0 -2.710135E+0 -2.750799E+0 -2.669445E+0 8.600000E+0 -2.611151E+0 -2.651998E+0 -2.570254E+0 8.500000E+0 -2.512206E+0 -2.553244E+0 -2.471094E+0 8.400000E+0 -2.413303E+0 -2.454537E+0 -2.371969E+0 8.300000E+0 -2.314445E+0 -2.355883E+0 -2.272880E+0 8.200000E+0 -2.215637E+0 -2.257285E+0 -2.173831E+0 8.100000E+0 -2.116882E+0 -2.158749E+0 -2.074827E+0 8.000000E+0 -2.018186E+0 -2.060281E+0 -1.975871E+0 7.900000E+0 -1.919554E+0 -1.961887E+0 -1.876967E+0 7.800000E+0 -1.820994E+0 -1.863573E+0 -1.778123E+0 7.700000E+0 -1.722512E+0 -1.765349E+0 -1.679343E+0 7.600000E+0 -1.624119E+0 -1.667226E+0 -1.580637E+0 7.500000E+0 -1.525824E+0 -1.569213E+0 -1.482013E+0 7.400000E+0 -1.427640E+0 -1.471326E+0 -1.383482E+0 7.300000E+0 -1.329583E+0 -1.373581E+0 -1.285058E+0 7.200000E+0 -1.231672E+0 -1.275999E+0 -1.186758E+0 7.100000E+0 -1.133930E+0 -1.178604E+0 -1.088601E+0 7.000000E+0 -1.036387E+0 -1.081427E+0 -9.906157E-1 6.900000E+0 -9.390795E-1 -9.845069E-1 -8.928350E-1 6.800000E+0 -8.420575E-1 -8.878951E-1 -7.953051E-1 6.700000E+0 -7.453873E-1 -7.916584E-1 -6.980890E-1 6.600000E+0 -6.491613E-1 -6.958877E-1 -6.012762E-1 6.500000E+0 -5.535124E-1 -6.007111E-1 -5.050000E-1 6.400000E+0 -4.586509E-1 -5.063225E-1 -4.094830E-1 6.300000E+0 -3.648961E-1 -4.130056E-1 -3.150799E-1 6.200000E+0 -2.728363E-1 -3.212481E-1 -2.225083E-1 6.100000E+0 -1.836474E-1 -2.319348E-1 -1.334303E-1 6.000000E+0 -1.001946E-1 -1.469146E-1 -5.310587E-2 5.900000E+0 -3.165898E-2 -7.084308E-2 -4.734265E-3 5.800000E+0 -2.376494E-3 -1.722838E-2 -5.455889E-5 5.700000E+0 -6.644417E-5 -1.327198E-3 -5.063131E-7 5.600000E+0 -1.711091E-6 -6.543790E-5 -4.693453E-9 5.500000E+0 -4.396860E-8 -3.110608E-6 -4.988312E-11 5.400000E+0 -1.135256E-9 -1.476009E-7 -6.701577E-12 5.300000E+0 -3.461731E-11 -7.007636E-9 -6.103717E-12 5.200000E+0 -6.145651E-12 -3.369746E-10 -5.900034E-12 5.100000E+0 -5.219316E-12 -2.029469E-11 -5.700000E-12 4.900000E+0 -4.800176E-12 -4.166906E-12 -5.300000E-12 4.800000E+0 -4.600164E-12 -3.933106E-12 -5.100000E-12 4.700000E+0 -4.400164E-12 -3.731503E-12 -4.900000E-12 4.600000E+0 -4.200164E-12 -3.531423E-12 -4.700000E-12 4.500000E+0 -4.000164E-12 -3.331423E-12 -4.500000E-12 4.400000E+0 -3.800164E-12 -3.131423E-12 -4.300000E-12 4.300000E+0 -3.600164E-12 -2.931423E-12 -4.100000E-12 4.200000E+0 -3.400164E-12 -2.731423E-12 -3.900000E-12 4.100000E+0 -3.200164E-12 -2.531423E-12 -3.700000E-12 4.000000E+0 -3.000164E-12 -2.331423E-12 -3.500000E-12 3.900000E+0 -2.800164E-12 -2.131423E-12 -3.300000E-12 3.800000E+0 -2.600164E-12 -1.931423E-12 -3.100000E-12 3.700000E+0 -2.400164E-12 -1.731423E-12 -2.900000E-12 3.600000E+0 -2.200164E-12 -1.531423E-12 -2.700000E-12 3.500000E+0 -2.000164E-12 -1.331423E-12 -2.500000E-12 3.400000E+0 -1.800164E-12 -1.131423E-12 -2.300000E-12 3.300000E+0 -1.600164E-12 -9.314227E-13 -2.100000E-12 3.200000E+0 -1.400164E-12 -7.314227E-13 -1.900000E-12 3.100000E+0 -1.200164E-12 -5.314227E-13 -1.700000E-12 3.000000E+0 -1.000164E-12 -3.314227E-13 -1.500000E-12 2.900000E+0 -8.001636E-13 -1.314227E-13 -1.300000E-12 2.800000E+0 -6.001636E-13 6.857734E-14 -1.100000E-12 2.700000E+0 -4.001636E-13 2.685773E-13 -9.000000E-13 2.600000E+0 -2.001636E-13 4.685773E-13 -7.000000E-13 2.500000E+0 -1.636008E-16 6.685773E-13 -5.000000E-13 2.400000E+0 1.998364E-13 8.685773E-13 -3.000000E-13 2.300000E+0 3.998364E-13 1.068577E-12 -1.000000E-13 2.200000E+0 5.998364E-13 1.268577E-12 9.999999E-14 2.100000E+0 7.998364E-13 1.468577E-12 3.000000E-13 2.000000E+0 9.998364E-13 1.668577E-12 5.000000E-13 1.900000E+0 1.199836E-12 1.868577E-12 7.000000E-13 1.800000E+0 1.399836E-12 2.068577E-12 9.000000E-13 1.700000E+0 1.599836E-12 2.268577E-12 1.100000E-12 1.600000E+0 1.799836E-12 2.468577E-12 1.300000E-12 1.500000E+0 1.999836E-12 2.668577E-12 1.500000E-12 1.400000E+0 2.199836E-12 2.868577E-12 1.700000E-12 1.300000E+0 2.399836E-12 3.068577E-12 1.900000E-12 1.200000E+0 2.599836E-12 3.268577E-12 2.100000E-12 1.100000E+0 2.799836E-12 3.468577E-12 2.300000E-12 1.000000E+0 2.999836E-12 3.668577E-12 2.500000E-12 9.000000E-1 3.199836E-12 3.868577E-12 2.700000E-12 8.000000E-1 3.399836E-12 4.068699E-12 2.900000E-12 7.000000E-1 3.599836E-12 4.270625E-12 3.100000E-12 6.000000E-1 3.799836E-12 4.503022E-12 3.300000E-12 5.000000E-1 3.999836E-12 5.247888E-12 3.500000E-12 4.000000E-1 4.199836E-12 1.461182E-11 3.700000E-12 3.000000E-1 4.399836E-12 1.689374E-10 3.900000E-12 2.000000E-1 4.599837E-12 2.761330E-9 4.100000E-12 10.000000E-2 4.799858E-12 4.635886E-8 4.300000E-12 0.0 5.000492E-12 7.796098E-7 4.500000E-12 | |[End data_i | |====================================================================== | [Model] data_o Model_type Output Polarity Inverting Vref=0 Vmeas=2.5 Rref=500 Cref=50p C_comp 3p 3p 3p | [Temperature Range] 25 85 -40 | [Voltage Range] 5 4.5 5.5 | [Pullup] -1.000000E+0 3.943268E-1 9.139883E-1 1.583473E-1 -9.000000E-1 8.985750E-2 1.744087E-1 4.530185E-2 -8.000000E-1 2.681229E-2 6.362520E-2 2.975069E-2 -7.000000E-1 1.368203E-2 1.656121E-2 2.592268E-2 -6.000000E-1 1.141542E-2 6.663937E-3 2.226987E-2 -4.000000E-1 7.627076E-3 4.111795E-3 1.494560E-2 -3.000000E-1 5.726153E-3 3.084015E-3 1.124572E-2 -2.000000E-1 3.819925E-3 2.055049E-3 7.520452E-3 -10.000000E-2 1.910398E-3 1.026202E-3 3.771266E-3 0.0 3.185807E-11 4.392708E-11 -1.143450E-10 10.000000E-2 -1.873198E-3 -1.000572E-3 -3.712758E-3 2.000000E-1 -3.673945E-3 -1.955231E-3 -7.289869E-3 3.000000E-1 -5.403630E-3 -2.864972E-3 -1.073428E-2 4.000000E-1 -7.063613E-3 -3.730765E-3 -1.404888E-2 6.000000E-1 -1.017978E-2 -5.334262E-3 -2.029993E-2 7.000000E-1 -1.163855E-2 -6.073781E-3 -2.324187E-2 8.000000E-1 -1.303278E-2 -6.772987E-3 -2.606497E-2 9.000000E-1 -1.436371E-2 -7.432730E-3 -2.877184E-2 1.000000E+0 -1.563253E-2 -8.053840E-3 -3.136502E-2 1.100000E+0 -1.684042E-2 -8.637123E-3 -3.384700E-2 1.200000E+0 -1.798853E-2 -9.183368E-3 -3.622022E-2 1.300000E+0 -1.907798E-2 -9.693340E-3 -3.848704E-2 1.400000E+0 -2.010988E-2 -1.016779E-2 -4.064981E-2 1.600000E+0 -2.200531E-2 -1.101301E-2 -4.467217E-2 1.700000E+0 -2.287093E-2 -1.138518E-2 -4.653616E-2 1.800000E+0 -2.368317E-2 -1.172464E-2 -4.830486E-2 1.900000E+0 -2.444302E-2 -1.203203E-2 -4.998034E-2 2.000000E+0 -2.515146E-2 -1.230801E-2 -5.156462E-2 2.100000E+0 -2.580942E-2 -1.255319E-2 -5.305968E-2 2.200000E+0 -2.641784E-2 -1.276818E-2 -5.446744E-2 2.300000E+0 -2.697762E-2 -1.295359E-2 -5.578977E-2 2.400000E+0 -2.748965E-2 -1.310999E-2 -5.702852E-2 2.600000E+0 -2.837392E-2 -1.333799E-2 -5.926238E-2 2.700000E+0 -2.874784E-2 -1.341070E-2 -6.026094E-2 2.800000E+0 -2.907738E-2 -1.345657E-2 -6.118283E-2 2.900000E+0 -2.936332E-2 -1.349175E-2 -6.202966E-2 3.000000E+0 -2.960645E-2 -1.352885E-2 -6.280303E-2 3.100000E+0 -2.980753E-2 -1.356609E-2 -6.350448E-2 3.200000E+0 -2.996732E-2 -1.360347E-2 -6.413551E-2 3.300000E+0 -3.008652E-2 -1.364099E-2 -6.469760E-2 3.400000E+0 -3.020274E-2 -1.367864E-2 -6.519219E-2 3.600000E+0 -3.051044E-2 -1.375436E-2 -6.598443E-2 3.700000E+0 -3.066593E-2 -1.379244E-2 -6.632973E-2 3.800000E+0 -3.082253E-2 -1.383065E-2 -6.687516E-2 3.900000E+0 -3.098024E-2 -1.386901E-2 -6.742640E-2 4.000000E+0 -3.113908E-2 -1.390751E-2 -6.798352E-2 4.100000E+0 -3.129906E-2 -1.394615E-2 -6.854662E-2 4.200000E+0 -3.146020E-2 -1.398494E-2 -6.911581E-2 4.300000E+0 -3.162250E-2 -1.402388E-2 -6.969117E-2 4.400000E+0 -3.178598E-2 -1.406296E-2 -7.027282E-2 4.600000E+0 -3.211654E-2 -1.414157E-2 -7.145536E-2 4.700000E+0 -3.228363E-2 -1.418110E-2 -7.205648E-2 4.800000E+0 -3.245196E-2 -1.422080E-2 -7.266430E-2 4.900000E+0 -3.262154E-2 -1.426120E-2 -7.327894E-2 5.000000E+0 -3.279237E-2 -1.431414E-2 -7.390052E-2 5.100000E+0 -3.296447E-2 -1.466401E-2 -7.452914E-2 5.200000E+0 -3.313787E-2 -2.137068E-2 -7.516494E-2 5.300000E+0 -3.331257E-2 -7.779570E-2 -7.580804E-2 5.400000E+0 -3.348865E-2 -2.145341E-1 -7.645856E-2 5.600000E+0 -3.387623E-2 -5.908788E-1 -7.778237E-2 5.700000E+0 -3.450112E-2 -7.962498E-1 -7.845593E-2 5.800000E+0 -4.703317E-2 -1.006550E+0 -7.913744E-2 5.900000E+0 -1.519836E-1 -1.220030E+0 -7.982719E-2 6.000000E+0 -3.536174E-1 -1.435734E+0 -8.053102E-2 6.100000E+0 -5.901226E-1 -1.653064E+0 -8.138463E-2 6.200000E+0 -8.404013E-1 -1.871637E+0 -8.244125E-2 6.300000E+0 -1.097722E+0 -2.091189E+0 -8.389976E-2 6.400000E+0 -1.359257E+0 -2.311532E+0 -1.060410E-1 6.600000E+0 -1.889920E+0 -2.754068E+0 -4.841510E-1 6.700000E+0 -2.157718E+0 -2.976074E+0 -7.322884E-1 6.800000E+0 -2.426657E+0 -3.198478E+0 -9.890215E-1 6.900000E+0 -2.696502E+0 -3.421230E+0 -1.250330E+0 7.000000E+0 -2.967086E+0 -3.644286E+0 -1.514486E+0 7.100000E+0 -3.238283E+0 -3.867611E+0 -1.780559E+0 7.200000E+0 -3.509996E+0 -4.091175E+0 -2.048016E+0 7.300000E+0 -3.782150E+0 -4.314953E+0 -2.316519E+0 7.400000E+0 -4.054685E+0 -4.538925E+0 -2.585840E+0 7.600000E+0 -4.600713E+0 -4.987378E+0 -3.126340E+0 7.700000E+0 -4.874132E+0 -5.211829E+0 -3.397314E+0 7.800000E+0 -5.147784E+0 -5.436414E+0 -3.668674E+0 7.900000E+0 -5.421644E+0 -5.661121E+0 -3.940366E+0 8.000000E+0 -5.695692E+0 -5.885942E+0 -4.212347E+0 8.100000E+0 -5.969911E+0 -6.110868E+0 -4.484584E+0 8.200000E+0 -6.244286E+0 -6.335891E+0 -4.757047E+0 8.300000E+0 -6.518804E+0 -6.561005E+0 -5.029714E+0 8.400000E+0 -6.793453E+0 -6.786204E+0 -5.302563E+0 8.600000E+0 -7.343106E+0 -7.236835E+0 -5.848748E+0 8.700000E+0 -7.618093E+0 -7.462258E+0 -6.122056E+0 8.800000E+0 -7.893177E+0 -7.687746E+0 -6.395493E+0 8.900000E+0 -8.168352E+0 -7.913296E+0 -6.669049E+0 9.000000E+0 -8.443611E+0 -8.138905E+0 -6.942717E+0 9.100000E+0 -8.718951E+0 -8.364570E+0 -7.216489E+0 9.200000E+0 -8.994365E+0 -8.590287E+0 -7.490360E+0 9.300000E+0 -9.269849E+0 -8.816054E+0 -7.764322E+0 9.400000E+0 -9.545400E+0 -9.041868E+0 -8.038372E+0 9.600000E+0 -1.009669E+1 -9.493629E+0 -8.586717E+0 9.700000E+0 -1.037242E+1 -9.719572E+0 -8.861004E+0 9.800000E+0 -1.064820E+1 -9.945555E+0 -9.135364E+0 9.900000E+0 -1.092404E+1 -1.017157E+1 -9.409793E+0 1.000000E+1 -1.119992E+1 -1.039763E+1 -9.684289E+0 | [Pulldown] -5.000000E+0 -1.115673E+1 -9.251531E+0 -1.093425E+1 -4.900000E+0 -1.088111E+1 -9.025722E+0 -1.066075E+1 -4.800000E+0 -1.060553E+1 -8.799957E+0 -1.038729E+1 -4.700000E+0 -1.033000E+1 -8.574240E+0 -1.011386E+1 -4.600000E+0 -1.005453E+1 -8.348572E+0 -9.840483E+0 -4.500000E+0 -9.779107E+0 -8.122957E+0 -9.567146E+0 -4.400000E+0 -9.503743E+0 -7.897397E+0 -9.293854E+0 -4.300000E+0 -9.228440E+0 -7.671896E+0 -9.020612E+0 -4.200000E+0 -8.953202E+0 -7.446457E+0 -8.747421E+0 -4.100000E+0 -8.678032E+0 -7.221083E+0 -8.474286E+0 -4.000000E+0 -8.402935E+0 -6.995780E+0 -8.201210E+0 -3.900000E+0 -8.127917E+0 -6.770551E+0 -7.928196E+0 -3.800000E+0 -7.852981E+0 -6.545401E+0 -7.655250E+0 -3.700000E+0 -7.578135E+0 -6.320336E+0 -7.382376E+0 -3.600000E+0 -7.303384E+0 -6.095362E+0 -7.109579E+0 -3.500000E+0 -7.028736E+0 -5.870486E+0 -6.836866E+0 -3.400000E+0 -6.754199E+0 -5.645715E+0 -6.564243E+0 -3.300000E+0 -6.479781E+0 -5.421057E+0 -6.291719E+0 -3.200000E+0 -6.205495E+0 -5.196522E+0 -6.019300E+0 -3.100000E+0 -5.931349E+0 -4.972121E+0 -5.746998E+0 -3.000000E+0 -5.657359E+0 -4.747865E+0 -5.474824E+0 -2.900000E+0 -5.383540E+0 -4.523770E+0 -5.202789E+0 -2.800000E+0 -5.109908E+0 -4.299849E+0 -4.930911E+0 -2.700000E+0 -4.836483E+0 -4.076123E+0 -4.659205E+0 -2.600000E+0 -4.563291E+0 -3.852611E+0 -4.387692E+0 -2.500000E+0 -4.290359E+0 -3.629340E+0 -4.116397E+0 -2.400000E+0 -4.017720E+0 -3.406339E+0 -3.845350E+0 -2.300000E+0 -3.745414E+0 -3.183644E+0 -3.574585E+0 -2.200000E+0 -3.473492E+0 -2.961297E+0 -3.304148E+0 -2.100000E+0 -3.202013E+0 -2.739351E+0 -3.034093E+0 -2.000000E+0 -2.931055E+0 -2.517872E+0 -2.764490E+0 -1.900000E+0 -2.660714E+0 -2.296943E+0 -2.495431E+0 -1.800000E+0 -2.391120E+0 -2.076670E+0 -2.227037E+0 -1.700000E+0 -2.122445E+0 -1.857194E+0 -1.959477E+0 -1.600000E+0 -1.854926E+0 -1.638706E+0 -1.692989E+0 -1.500000E+0 -1.588907E+0 -1.421471E+0 -1.427932E+0 -1.400000E+0 -1.324907E+0 -1.205879E+0 -1.164872E+0 -1.300000E+0 -1.063779E+0 -9.925366E-1 -9.048153E-1 -1.200000E+0 -8.069787E-1 -7.824161E-1 -6.496583E-1 -1.100000E+0 -5.574617E-1 -5.773023E-1 -4.039350E-1 -1.000000E+0 -3.223297E-1 -3.808616E-1 -1.823068E-1 -9.000000E-1 -1.241467E-1 -2.021927E-1 -4.971960E-2 -8.000000E-1 -2.733230E-2 -6.747159E-2 -3.342160E-2 -7.000000E-1 -1.591004E-2 -1.426146E-2 -2.959665E-2 -6.000000E-1 -1.360788E-2 -7.516968E-3 -2.581092E-2 -5.000000E-1 -1.150954E-2 -6.141883E-3 -2.193227E-2 -4.000000E-1 -9.354046E-3 -4.980085E-3 -1.793162E-2 -3.000000E-1 -7.127286E-3 -3.790553E-3 -1.375275E-2 -2.000000E-1 -4.826961E-3 -2.563497E-3 -9.380848E-3 -1.000000E-1 -2.451521E-3 -1.299391E-3 -4.801734E-3 1.000000E-1 2.390365E-3 1.259115E-3 4.705825E-3 2.000000E-1 4.592221E-3 2.410174E-3 9.011052E-3 3.000000E-1 6.619685E-3 3.461490E-3 1.295008E-2 4.000000E-1 8.485584E-3 4.420583E-3 1.655392E-2 5.000000E-1 1.020158E-2 5.294267E-3 1.985058E-2 6.000000E-1 1.177831E-2 6.088725E-3 2.286530E-2 7.000000E-1 1.322546E-2 6.809579E-3 2.562090E-2 8.000000E-1 1.455189E-2 7.461949E-3 2.813799E-2 9.000000E-1 1.576570E-2 8.050507E-3 3.043523E-2 1.000000E+0 1.687431E-2 8.579521E-3 3.252952E-2 1.100000E+0 1.788453E-2 9.052897E-3 3.443617E-2 1.200000E+0 1.880261E-2 9.474218E-3 3.616911E-2 1.300000E+0 1.963431E-2 9.846770E-3 3.774099E-2 1.400000E+0 2.038493E-2 1.017358E-2 3.916332E-2 1.500000E+0 2.105934E-2 1.045742E-2 4.044660E-2 1.600000E+0 2.166208E-2 1.070087E-2 4.160043E-2 1.700000E+0 2.219731E-2 1.090630E-2 4.263357E-2 1.800000E+0 2.266890E-2 1.107590E-2 4.355404E-2 1.900000E+0 2.308043E-2 1.118165E-2 4.413744E-2 2.000000E+0 2.343522E-2 1.119423E-2 4.423871E-2 2.100000E+0 2.362558E-2 1.120677E-2 4.433977E-2 2.200000E+0 2.366662E-2 1.121927E-2 4.444062E-2 2.300000E+0 2.370762E-2 1.123174E-2 4.454127E-2 2.400000E+0 2.374858E-2 1.124417E-2 4.464173E-2 2.500000E+0 2.378950E-2 1.125656E-2 4.474201E-2 2.600000E+0 2.383039E-2 1.126891E-2 4.484211E-2 2.700000E+0 2.387125E-2 1.128123E-2 4.494204E-2 2.800000E+0 2.391207E-2 1.129352E-2 4.504181E-2 2.900000E+0 2.395286E-2 1.130578E-2 4.514142E-2 3.000000E+0 2.399362E-2 1.131800E-2 4.524088E-2 3.100000E+0 2.403435E-2 1.133020E-2 4.534020E-2 3.200000E+0 2.407505E-2 1.134236E-2 4.543937E-2 3.300000E+0 2.411572E-2 1.135449E-2 4.553841E-2 3.400000E+0 2.415637E-2 1.136660E-2 4.563732E-2 3.500000E+0 2.419699E-2 1.137867E-2 4.573610E-2 3.600000E+0 2.423758E-2 1.139072E-2 4.583476E-2 3.700000E+0 2.427815E-2 1.140274E-2 4.593331E-2 3.800000E+0 2.431870E-2 1.141474E-2 4.603174E-2 3.900000E+0 2.435922E-2 1.142671E-2 4.613006E-2 4.000000E+0 2.439972E-2 1.143865E-2 4.622828E-2 4.100000E+0 2.444020E-2 1.145057E-2 4.632639E-2 4.200000E+0 2.448066E-2 1.146246E-2 4.642441E-2 4.300000E+0 2.452109E-2 1.147433E-2 4.652234E-2 4.400000E+0 2.456151E-2 1.148618E-2 4.662017E-2 4.500000E+0 2.460191E-2 1.149801E-2 4.671792E-2 4.600000E+0 2.464229E-2 1.150981E-2 4.681558E-2 4.700000E+0 2.468265E-2 1.152159E-2 4.691316E-2 4.800000E+0 2.472300E-2 1.153339E-2 4.701067E-2 4.900000E+0 2.476333E-2 1.154609E-2 4.710810E-2 5.000000E+0 2.480364E-2 1.158201E-2 4.720545E-2 | [Falling Waveform] R_fixture=50 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 5.000000E+0 4.500000E+0 5.500000E+0 1.515152E-10 5.000000E+0 4.500000E+0 5.500000E+0 3.030303E-10 5.000000E+0 4.500000E+0 5.500000E+0 4.545455E-10 5.000000E+0 4.500000E+0 5.500000E+0 6.060606E-10 5.000000E+0 4.500000E+0 5.500000E+0 7.575758E-10 5.000000E+0 4.500000E+0 5.500000E+0 9.090909E-10 5.000000E+0 4.500000E+0 5.500000E+0 1.060606E-9 5.000000E+0 4.499999E+0 5.500000E+0 1.212121E-9 5.000000E+0 4.500000E+0 5.500000E+0 1.363636E-9 5.000000E+0 4.500000E+0 5.500000E+0 1.515152E-9 5.000000E+0 4.500000E+0 5.500000E+0 1.666667E-9 5.000000E+0 4.500000E+0 5.499999E+0 1.818182E-9 4.999999E+0 4.500000E+0 5.499999E+0 1.969697E-9 4.999997E+0 4.499999E+0 5.500003E+0 2.121212E-9 4.999998E+0 4.499999E+0 5.500070E+0 2.272727E-9 4.999998E+0 4.499998E+0 5.500028E+0 2.424242E-9 4.999999E+0 4.499998E+0 5.498812E+0 2.575758E-9 5.000010E+0 4.499998E+0 5.501829E+0 2.727273E-9 5.000050E+0 4.499998E+0 5.525663E+0 2.878788E-9 5.000115E+0 4.499999E+0 5.502000E+0 3.030303E-9 5.000100E+0 4.499999E+0 5.306773E+0 3.181818E-9 4.999730E+0 4.499999E+0 4.973657E+0 3.333333E-9 4.998438E+0 4.499999E+0 4.543613E+0 3.484848E-9 4.997262E+0 4.499998E+0 4.103284E+0 3.636364E-9 5.001709E+0 4.499998E+0 3.691202E+0 3.787879E-9 5.012565E+0 4.499997E+0 3.455808E+0 3.939394E-9 5.028541E+0 4.500014E+0 3.352619E+0 4.090909E-9 5.035778E+0 4.500031E+0 3.279331E+0 4.242424E-9 5.008425E+0 4.500050E+0 3.256381E+0 4.393939E-9 4.955622E+0 4.500086E+0 3.244767E+0 4.545455E-9 4.867905E+0 4.500132E+0 3.237384E+0 4.696970E-9 4.762414E+0 4.500179E+0 3.230076E+0 4.848485E-9 4.650593E+0 4.500133E+0 3.226372E+0 5.000000E-9 4.512267E+0 4.499892E+0 3.226494E+0 5.151515E-9 4.367214E+0 4.499650E+0 3.226617E+0 5.303030E-9 4.222777E+0 4.499398E+0 3.226718E+0 5.454545E-9 4.119480E+0 4.498554E+0 3.226724E+0 5.606061E-9 4.035832E+0 4.497683E+0 3.226731E+0 5.757576E-9 3.952185E+0 4.497127E+0 3.226735E+0 5.909091E-9 3.891769E+0 4.498985E+0 3.226724E+0 6.060606E-9 3.867689E+0 4.501782E+0 3.226708E+0 6.212121E-9 3.843609E+0 4.504579E+0 3.226692E+0 6.363636E-9 3.821628E+0 4.508321E+0 3.226694E+0 6.515152E-9 3.807905E+0 4.513991E+0 3.226710E+0 6.666667E-9 3.801355E+0 4.519886E+0 3.226726E+0 6.818182E-9 3.796907E+0 4.522100E+0 3.226733E+0 6.969697E-9 3.792459E+0 4.521159E+0 3.226717E+0 7.121212E-9 3.788511E+0 4.520219E+0 3.226701E+0 7.272727E-9 3.787634E+0 4.516688E+0 3.226688E+0 7.424242E-9 3.786756E+0 4.506084E+0 3.226700E+0 7.575758E-9 3.785879E+0 4.488980E+0 3.226716E+0 7.727273E-9 3.785431E+0 4.468833E+0 3.226731E+0 7.878788E-9 3.785064E+0 4.448685E+0 3.226727E+0 8.030303E-9 3.784698E+0 4.425818E+0 3.226710E+0 8.181818E-9 3.784532E+0 4.396040E+0 3.226694E+0 8.333333E-9 3.784539E+0 4.366262E+0 3.226690E+0 8.484848E-9 3.784545E+0 4.335880E+0 3.226707E+0 8.636364E-9 3.784534E+0 4.298217E+0 3.226723E+0 8.787879E-9 3.784469E+0 4.259798E+0 3.226735E+0 8.939394E-9 3.784403E+0 4.221510E+0 3.226720E+0 9.090909E-9 3.784338E+0 4.185698E+0 3.226704E+0 9.242424E-9 3.784362E+0 4.151289E+0 3.226690E+0 9.393939E-9 3.784391E+0 4.116881E+0 3.226697E+0 9.545455E-9 3.784420E+0 4.087070E+0 3.226713E+0 9.696970E-9 3.784416E+0 4.064683E+0 3.226729E+0 9.848485E-9 3.784393E+0 4.042295E+0 3.226730E+0 10.000000E-9 3.784369E+0 4.020620E+0 3.226714E+0 1.015152E-8 3.784361E+0 4.006868E+0 3.226697E+0 1.030303E-8 3.784382E+0 3.993116E+0 3.226687E+0 1.045455E-8 3.784404E+0 3.979685E+0 3.226703E+0 1.060606E-8 3.784423E+0 3.971199E+0 3.226720E+0 1.075758E-8 3.784400E+0 3.964588E+0 3.226733E+0 1.090909E-8 3.784377E+0 3.957998E+0 3.226723E+0 1.106061E-8 3.784354E+0 3.952694E+0 3.226707E+0 1.121212E-8 3.784365E+0 3.948836E+0 3.226691E+0 1.136364E-8 3.784387E+0 3.944977E+0 3.226694E+0 1.151515E-8 3.784410E+0 3.941504E+0 3.226710E+0 1.166667E-8 3.784412E+0 3.939757E+0 3.226726E+0 1.181818E-8 3.784389E+0 3.938009E+0 3.226733E+0 1.196970E-8 3.784366E+0 3.936300E+0 3.226717E+0 1.212121E-8 3.784349E+0 3.935096E+0 3.226701E+0 1.227273E-8 3.784372E+0 3.934007E+0 3.226688E+0 1.242424E-8 3.784395E+0 3.932930E+0 3.226700E+0 1.257576E-8 3.784418E+0 3.932181E+0 3.226716E+0 1.272727E-8 3.784402E+0 3.931696E+0 3.226731E+0 1.287879E-8 3.784379E+0 3.931212E+0 3.226727E+0 1.303030E-8 3.784356E+0 3.930765E+0 3.226710E+0 1.318182E-8 3.784358E+0 3.930413E+0 3.226694E+0 1.333333E-8 3.784381E+0 3.930061E+0 3.226690E+0 1.348485E-8 3.784404E+0 3.929724E+0 3.226707E+0 1.363636E-8 3.784416E+0 3.929564E+0 3.226723E+0 1.378788E-8 3.784393E+0 3.929422E+0 3.226735E+0 1.393939E-8 3.784370E+0 3.929280E+0 3.226720E+0 1.409091E-8 3.784346E+0 3.929158E+0 3.226704E+0 1.424242E-8 3.784367E+0 3.929045E+0 3.226690E+0 1.439394E-8 3.784390E+0 3.928933E+0 3.226697E+0 1.454545E-8 3.784414E+0 3.928846E+0 3.226713E+0 1.469697E-8 3.784404E+0 3.928801E+0 3.226729E+0 1.484848E-8 3.784375E+0 3.928756E+0 3.226724E+0 1.500000E-8 3.784346E+0 3.928711E+0 3.226694E+0 | [Falling Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 1.516531E+0 6.916917E-1 2.941339E+0 1.515152E-10 1.516531E+0 6.916916E-1 2.941339E+0 3.030303E-10 1.516532E+0 6.916914E-1 2.941339E+0 4.545455E-10 1.516532E+0 6.916911E-1 2.941339E+0 6.060606E-10 1.516532E+0 6.916913E-1 2.941339E+0 7.575758E-10 1.516531E+0 6.916923E-1 2.941339E+0 9.090909E-10 1.516531E+0 6.916933E-1 2.941339E+0 1.060606E-9 1.516531E+0 6.916938E-1 2.941339E+0 1.212121E-9 1.516531E+0 6.916929E-1 2.941339E+0 1.363636E-9 1.516530E+0 6.916917E-1 2.941339E+0 1.515152E-9 1.516530E+0 6.916906E-1 2.941339E+0 1.666667E-9 1.516529E+0 6.916905E-1 2.941341E+0 1.818182E-9 1.516531E+0 6.916884E-1 2.941344E+0 1.969697E-9 1.516531E+0 6.916897E-1 2.941338E+0 2.121212E-9 1.516530E+0 6.916891E-1 2.941202E+0 2.272727E-9 1.516530E+0 6.916909E-1 2.940626E+0 2.424242E-9 1.516531E+0 6.916932E-1 2.942774E+0 2.575758E-9 1.516508E+0 6.916937E-1 2.955746E+0 2.727273E-9 1.516347E+0 6.916953E-1 2.877381E+0 2.878788E-9 1.515907E+0 6.917010E-1 2.332532E+0 3.030303E-9 1.515267E+0 6.917009E-1 1.424614E+0 3.181818E-9 1.515377E+0 6.917009E-1 5.904505E-1 3.333333E-9 1.520562E+0 6.917016E-1 2.071010E-1 3.484848E-9 1.531159E+0 6.917050E-1 6.876745E-2 3.636364E-9 1.535664E+0 6.917084E-1 2.520120E-2 3.787879E-9 1.521703E+0 6.917119E-1 4.112223E-3 3.939394E-9 1.410978E+0 6.916959E-1 4.569220E-3 4.090909E-9 1.235012E+0 6.916385E-1 1.825538E-3 4.242424E-9 9.648861E-1 6.915443E-1 6.904977E-4 4.393939E-9 6.834643E-1 6.913113E-1 3.735462E-4 4.545455E-9 4.744425E-1 6.910050E-1 1.358058E-4 4.696970E-9 3.071873E-1 6.906986E-1 -1.019346E-4 4.848485E-9 1.568286E-1 6.905916E-1 -9.902823E-5 5.000000E-9 8.027361E-2 6.909082E-1 -3.383018E-5 5.151515E-9 4.701032E-2 6.912248E-1 3.136788E-5 5.303030E-9 3.297643E-2 6.915876E-1 4.798824E-5 5.454545E-9 1.894255E-2 6.947962E-1 1.492546E-5 5.606061E-9 5.453276E-3 7.000287E-1 -1.813732E-5 5.757576E-9 5.034644E-3 7.064564E-1 -3.541942E-5 5.909091E-9 4.616013E-3 7.066636E-1 -1.525403E-5 6.060606E-9 4.197382E-3 7.044516E-1 9.461388E-6 6.212121E-9 2.205809E-3 7.022397E-1 3.156197E-5 6.363636E-9 1.209055E-3 6.908728E-1 1.822006E-5 6.515152E-9 8.382042E-4 6.590290E-1 -2.540034E-6 6.666667E-9 5.312811E-4 6.161804E-1 -2.330013E-5 6.818182E-9 2.417160E-4 5.622203E-1 -1.968474E-5 6.969697E-9 1.459836E-4 5.006975E-1 5.654569E-7 7.121212E-9 1.283628E-4 4.391746E-1 2.081565E-5 7.272727E-9 1.107420E-4 3.760523E-1 2.724015E-5 7.424242E-9 8.185549E-5 3.122926E-1 9.444622E-6 7.575758E-9 4.124340E-5 2.591983E-1 -1.037967E-5 7.727273E-9 6.313238E-7 2.121105E-1 -2.513699E-5 7.878788E-9 -2.409056E-5 1.650228E-1 -1.108352E-5 8.030303E-9 -7.864643E-6 1.239914E-1 8.257232E-6 8.181818E-9 1.263941E-5 9.834191E-2 2.759798E-5 8.333333E-9 2.883595E-5 7.269242E-2 2.037088E-5 8.484848E-9 1.879585E-5 4.813512E-2 1.450084E-6 8.636364E-9 1.407398E-7 3.672312E-2 -1.747071E-5 8.787879E-9 -1.851437E-5 2.667637E-2 -2.080805E-5 8.939394E-9 -1.710832E-5 1.690099E-2 -3.188339E-6 9.090909E-9 -1.761460E-6 1.228188E-2 1.527246E-5 9.242424E-9 1.358540E-5 1.058536E-2 2.638319E-5 9.393939E-9 1.954374E-5 8.888832E-3 1.222520E-5 9.545455E-9 5.210751E-6 7.474072E-3 -5.836078E-6 9.696970E-9 -9.727946E-6 6.514191E-3 -2.389736E-5 9.848485E-9 -1.976990E-5 5.554311E-3 -1.361140E-5 10.000000E-9 -9.306745E-6 4.610157E-3 4.012282E-6 1.015152E-8 6.359201E-6 3.840906E-3 2.163596E-5 1.030303E-8 2.171060E-5 3.071655E-3 2.202213E-5 1.045455E-8 1.598739E-5 2.325784E-3 4.778510E-6 1.060606E-8 1.986847E-7 1.939710E-3 -1.246511E-5 1.075758E-8 -1.559002E-5 1.690021E-3 -2.040310E-5 1.090909E-8 -1.928768E-5 1.440463E-3 -6.258865E-6 1.106061E-8 -4.073727E-6 1.199072E-3 1.056845E-5 1.121212E-8 1.114023E-5 9.668539E-4 2.548142E-5 1.136364E-8 2.007628E-5 7.346354E-4 1.444660E-5 1.151515E-8 8.982850E-6 5.364947E-4 -2.019158E-6 1.166667E-8 -5.697955E-6 4.910039E-4 -1.848491E-5 1.181818E-8 -1.861461E-5 4.455132E-4 -1.561239E-5 1.196970E-8 -1.183165E-5 3.982842E-4 4.573327E-7 1.212121E-8 2.889977E-6 3.278541E-4 1.652706E-5 1.227273E-8 1.761160E-5 2.521337E-4 2.162734E-5 1.242424E-8 1.761263E-5 1.779037E-4 7.511222E-6 1.257576E-8 2.292234E-6 1.440998E-4 -8.214543E-6 1.272727E-8 -1.302816E-5 1.428975E-4 -1.992003E-5 1.287879E-8 -2.037563E-5 1.416952E-4 -8.766235E-6 1.303030E-8 -7.177479E-6 1.311352E-4 6.582631E-6 1.318182E-8 8.167234E-6 9.680834E-5 2.193150E-5 1.333333E-8 2.019871E-5 6.248150E-5 1.620253E-5 1.348485E-8 1.204956E-5 3.104140E-5 1.196290E-6 1.363636E-8 -2.726059E-6 3.434527E-5 -1.380995E-5 1.378788E-8 -1.750168E-5 4.125758E-5 -1.630371E-5 1.393939E-8 -1.483729E-5 4.745846E-5 -1.970322E-6 1.409091E-8 -5.356655E-8 4.014239E-5 1.303840E-5 1.424242E-8 1.473016E-5 2.516488E-5 2.192654E-5 1.439394E-8 2.016114E-5 1.018737E-5 9.772774E-6 1.454545E-8 5.378141E-6 3.831940E-6 -5.631362E-6 1.469697E-8 -1.000826E-5 1.139582E-5 -2.103550E-5 1.484848E-8 -1.501338E-5 1.895970E-5 -1.167638E-6 1.500000E-8 2.345312E-5 2.652358E-5 2.783042E-5 | [Rising Waveform] R_fixture=50 V_fixture=5 V_fixture_min=4.5 V_fixture_max=5.5 0.0 3.784382E+0 3.928494E+0 3.226708E+0 1.010101E-10 3.784382E+0 3.928494E+0 3.226708E+0 2.020202E-10 3.784382E+0 3.928494E+0 3.226708E+0 3.030303E-10 3.784382E+0 3.928494E+0 3.226709E+0 4.040404E-10 3.784383E+0 3.928494E+0 3.226708E+0 5.050505E-10 3.784383E+0 3.928495E+0 3.226708E+0 6.060606E-10 3.784383E+0 3.928495E+0 3.226705E+0 7.070707E-10 3.784383E+0 3.928495E+0 3.226699E+0 8.080808E-10 3.784380E+0 3.928496E+0 3.226724E+0 9.090909E-10 3.784373E+0 3.928496E+0 3.226791E+0 1.010101E-9 3.784361E+0 3.928495E+0 3.226950E+0 1.111111E-9 3.784346E+0 3.928492E+0 3.226867E+0 1.212121E-9 3.784351E+0 3.928489E+0 3.223163E+0 1.313131E-9 3.784424E+0 3.928489E+0 3.217552E+0 1.414141E-9 3.784593E+0 3.928470E+0 3.323292E+0 1.515152E-9 3.784883E+0 3.928448E+0 3.720656E+0 1.616162E-9 3.785244E+0 3.928429E+0 4.244522E+0 1.717172E-9 3.784648E+0 3.928420E+0 4.799630E+0 1.818182E-9 3.781122E+0 3.928432E+0 5.131244E+0 1.919192E-9 3.774252E+0 3.928463E+0 5.303644E+0 2.020202E-9 3.767823E+0 3.928497E+0 5.422875E+0 2.121212E-9 3.782143E+0 3.928555E+0 5.462562E+0 2.222222E-9 3.833284E+0 3.928664E+0 5.481452E+0 2.323232E-9 3.957687E+0 3.928814E+0 5.488259E+0 2.424242E-9 4.112227E+0 3.928964E+0 5.492411E+0 2.525253E-9 4.276991E+0 3.929120E+0 5.495599E+0 2.626263E-9 4.437927E+0 3.929280E+0 5.498398E+0 2.727273E-9 4.581017E+0 3.929340E+0 5.499674E+0 2.828283E-9 4.697100E+0 3.929216E+0 5.499815E+0 2.929293E-9 4.779875E+0 3.928666E+0 5.499884E+0 3.030303E-9 4.832087E+0 3.927000E+0 5.499915E+0 3.131313E-9 4.882346E+0 3.924482E+0 5.499945E+0 3.232323E-9 4.930249E+0 3.921746E+0 5.499976E+0 3.333333E-9 4.962619E+0 3.920555E+0 5.500006E+0 3.434343E-9 4.972326E+0 3.921504E+0 5.500024E+0 3.535354E-9 4.978684E+0 3.922454E+0 5.500018E+0 3.636364E-9 4.983119E+0 3.925652E+0 5.500012E+0 3.737374E-9 4.986927E+0 3.936958E+0 5.500006E+0 3.838384E-9 4.990734E+0 3.959288E+0 5.499999E+0 3.939394E-9 4.993556E+0 3.989783E+0 5.499996E+0 4.040404E-9 4.994768E+0 4.022774E+0 5.499997E+0 4.141414E-9 4.995879E+0 4.060116E+0 5.499997E+0 4.242424E-9 4.996989E+0 4.104770E+0 5.499998E+0 4.343434E-9 4.998100E+0 4.147648E+0 5.499999E+0 4.444444E-9 4.998894E+0 4.184855E+0 5.500000E+0 4.545455E-9 4.999218E+0 4.220284E+0 5.500000E+0 4.646465E-9 4.999418E+0 4.255714E+0 5.500000E+0 4.747475E-9 4.999545E+0 4.289783E+0 5.500000E+0 4.848485E-9 4.999643E+0 4.320451E+0 5.500001E+0 4.949495E-9 4.999741E+0 4.347800E+0 5.500001E+0 5.050505E-9 4.999839E+0 4.369832E+0 5.500000E+0 5.151515E-9 4.999917E+0 4.387833E+0 5.500000E+0 5.252525E-9 4.999949E+0 4.405772E+0 5.499999E+0 5.353535E-9 4.999958E+0 4.423711E+0 5.499999E+0 5.454545E-9 4.999967E+0 4.441650E+0 5.499999E+0 5.555556E-9 4.999976E+0 4.453404E+0 5.500000E+0 5.656566E-9 4.999984E+0 4.459998E+0 5.500000E+0 5.757576E-9 4.999989E+0 4.466514E+0 5.500000E+0 5.858586E-9 4.999993E+0 4.473030E+0 5.500001E+0 5.959596E-9 4.999996E+0 4.479545E+0 5.500001E+0 6.060606E-9 5.000000E+0 4.483147E+0 5.500000E+0 6.161616E-9 5.000002E+0 4.484759E+0 5.500000E+0 6.262626E-9 5.000002E+0 4.486341E+0 5.499999E+0 6.363636E-9 5.000000E+0 4.487923E+0 5.499999E+0 6.464646E-9 4.999998E+0 4.489504E+0 5.499999E+0 6.565657E-9 4.999997E+0 4.490715E+0 5.500000E+0 6.666667E-9 4.999996E+0 4.491719E+0 5.500000E+0 6.767677E-9 4.999997E+0 4.492721E+0 5.500000E+0 6.868687E-9 4.999999E+0 4.493722E+0 5.500001E+0 6.969697E-9 5.000000E+0 4.494723E+0 5.500001E+0 7.070707E-9 5.000002E+0 4.495416E+0 5.500000E+0 7.171717E-9 5.000003E+0 4.495972E+0 5.500000E+0 7.272727E-9 5.000001E+0 4.496526E+0 5.499999E+0 7.373737E-9 5.000000E+0 4.497079E+0 5.499999E+0 7.474747E-9 4.999998E+0 4.497633E+0 5.499999E+0 7.575758E-9 4.999996E+0 4.497953E+0 5.500000E+0 7.676768E-9 4.999996E+0 4.498190E+0 5.500000E+0 7.777778E-9 4.999997E+0 4.498427E+0 5.500000E+0 7.878788E-9 4.999999E+0 4.498664E+0 5.500001E+0 7.979798E-9 5.000001E+0 4.498900E+0 5.500000E+0 8.080808E-9 5.000002E+0 4.499048E+0 5.500000E+0 8.181818E-9 5.000003E+0 4.499172E+0 5.500000E+0 8.282828E-9 5.000001E+0 4.499295E+0 5.499999E+0 8.383838E-9 5.000000E+0 4.499419E+0 5.499999E+0 8.484848E-9 4.999998E+0 4.499543E+0 5.499999E+0 8.585859E-9 4.999996E+0 4.499601E+0 5.500000E+0 8.686869E-9 4.999996E+0 4.499646E+0 5.500000E+0 8.787879E-9 4.999997E+0 4.499691E+0 5.500000E+0 8.888889E-9 4.999999E+0 4.499737E+0 5.500001E+0 8.989899E-9 5.000001E+0 4.499782E+0 5.500000E+0 9.090909E-9 5.000003E+0 4.499810E+0 5.500000E+0 9.191919E-9 5.000003E+0 4.499836E+0 5.500000E+0 9.292929E-9 5.000001E+0 4.499862E+0 5.499999E+0 9.393939E-9 5.000000E+0 4.499889E+0 5.499999E+0 9.494949E-9 4.999998E+0 4.499915E+0 5.499999E+0 9.595960E-9 4.999996E+0 4.499925E+0 5.500000E+0 9.696970E-9 4.999996E+0 4.499934E+0 5.500000E+0 9.797980E-9 4.999998E+0 4.499944E+0 5.500000E+0 9.898990E-9 5.000001E+0 4.499953E+0 5.500001E+0 1.000000E-8 5.000004E+0 4.499962E+0 5.499999E+0 | [Rising Waveform] R_fixture=50 V_fixture=0 V_fixture_min=0 V_fixture_max=0 0.0 0.0 0.0 0.0 1.010101E-10 0.0 0.0 0.0 2.020202E-10 0.0 0.0 0.0 3.030303E-10 0.0 0.0 0.0 4.040404E-10 0.0 0.0 0.0 5.050505E-10 0.0 -1.528122E-8 2.147825E-8 6.060606E-10 0.0 -3.184528E-7 4.925889E-7 7.070707E-10 5.842780E-8 -5.741171E-7 1.272930E-6 8.080808E-10 1.017823E-6 -7.264867E-7 -2.897323E-6 9.090909E-10 3.597298E-6 -9.764438E-7 -1.407333E-5 1.010101E-9 8.190386E-6 -8.335052E-8 -2.634860E-5 1.111111E-9 1.189753E-5 1.828302E-6 2.815799E-4 1.212121E-9 -3.072916E-6 3.887973E-6 1.175970E-3 1.313131E-9 -3.025783E-5 7.319690E-6 -3.878578E-3 1.414141E-9 -5.843051E-5 1.231681E-5 -2.214616E-2 1.515152E-9 -1.026178E-4 1.401203E-5 2.249794E-2 1.616162E-9 -1.441531E-5 8.245563E-6 2.307560E-1 1.717172E-9 4.856657E-4 -2.637308E-6 6.430386E-1 1.818182E-9 1.536291E-3 -1.261439E-5 1.235536E+0 1.919192E-9 2.064731E-3 -2.392944E-5 1.837740E+0 2.020202E-9 -8.796548E-4 -3.382483E-5 2.318467E+0 2.121212E-9 -1.160416E-2 -3.948281E-5 2.558309E+0 2.222222E-9 -2.004370E-2 -5.066442E-5 2.703371E+0 2.323232E-9 -1.267111E-2 -6.220685E-5 2.793987E+0 2.424242E-9 -4.277949E-3 -7.374929E-5 2.874939E+0 2.525253E-9 1.811805E-2 -8.054623E-5 2.915017E+0 2.626263E-9 8.993260E-2 -5.527659E-5 2.923648E+0 2.727273E-9 1.928587E-1 5.141534E-5 2.929429E+0 2.828283E-9 3.321895E-1 2.589684E-4 2.932400E+0 2.929293E-9 4.954586E-1 5.499111E-4 2.935372E+0 3.030303E-9 6.587278E-1 9.786995E-4 2.938343E+0 3.131313E-9 8.108872E-1 1.490602E-3 2.941315E+0 3.232323E-9 9.331058E-1 1.720926E-3 2.943188E+0 3.333333E-9 1.044247E+0 9.099580E-4 2.942729E+0 3.434343E-9 1.155388E+0 -1.044776E-3 2.942269E+0 3.535354E-9 1.266530E+0 -2.999511E-3 2.941810E+0 3.636364E-9 1.356020E+0 -5.382905E-3 2.941350E+0 3.737374E-9 1.396729E+0 -9.110438E-3 2.941083E+0 3.838384E-9 1.419102E+0 -1.397802E-2 2.941143E+0 3.939394E-9 1.437546E+0 -1.798387E-2 2.941203E+0 4.040404E-9 1.451923E+0 -2.016386E-2 2.941263E+0 4.141414E-9 1.466300E+0 -2.194940E-2 2.941324E+0 4.242424E-9 1.480677E+0 -2.131388E-2 2.941359E+0 4.343434E-9 1.494204E+0 -1.620523E-2 2.941359E+0 4.444444E-9 1.502831E+0 -5.441524E-3 2.941360E+0 4.545455E-9 1.506118E+0 1.190369E-2 2.941361E+0 4.646465E-9 1.508348E+0 3.184015E-2 2.941361E+0 4.747475E-9 1.509943E+0 5.177660E-2 2.941357E+0 4.848485E-9 1.511348E+0 7.171306E-2 2.941348E+0 4.949495E-9 1.512754E+0 9.568732E-2 2.941340E+0 5.050505E-9 1.514160E+0 1.269856E-1 2.941331E+0 5.151515E-9 1.515144E+0 1.626176E-1 2.941322E+0 5.252525E-9 1.515527E+0 2.022270E-1 2.941322E+0 5.353535E-9 1.515729E+0 2.444329E-1 2.941330E+0 5.454545E-9 1.515931E+0 2.866389E-1 2.941338E+0 5.555556E-9 1.516134E+0 3.288448E-1 2.941346E+0 5.656566E-9 1.516276E+0 3.704008E-1 2.941354E+0 5.757576E-9 1.516345E+0 4.060585E-1 2.941353E+0 5.858586E-9 1.516392E+0 4.376520E-1 2.941345E+0 5.959596E-9 1.516440E+0 4.692455E-1 2.941338E+0 6.060606E-9 1.516488E+0 5.008391E-1 2.941330E+0 6.161616E-9 1.516515E+0 5.313866E-1 2.941322E+0 6.262626E-9 1.516518E+0 5.526088E-1 2.941324E+0 6.363636E-9 1.516516E+0 5.685252E-1 2.941332E+0 6.464646E-9 1.516513E+0 5.844416E-1 2.941340E+0 6.565657E-9 1.516511E+0 6.003581E-1 2.941347E+0 6.666667E-9 1.516512E+0 6.157568E-1 2.941355E+0 6.767677E-9 1.516518E+0 6.266093E-1 2.941352E+0 6.868687E-9 1.516525E+0 6.353541E-1 2.941345E+0 6.969697E-9 1.516532E+0 6.440988E-1 2.941337E+0 7.070707E-9 1.516539E+0 6.528435E-1 2.941329E+0 7.171717E-9 1.516539E+0 6.611479E-1 2.941321E+0 7.272727E-9 1.516534E+0 6.656356E-1 2.941325E+0 7.373737E-9 1.516528E+0 6.687090E-1 2.941333E+0 7.474747E-9 1.516521E+0 6.717824E-1 2.941340E+0 7.575758E-9 1.516515E+0 6.748558E-1 2.941348E+0 7.676768E-9 1.516515E+0 6.778214E-1 2.941356E+0 7.777778E-9 1.516520E+0 6.798640E-1 2.941352E+0 7.878788E-9 1.516526E+0 6.816410E-1 2.941344E+0 7.979798E-9 1.516532E+0 6.834180E-1 2.941336E+0 8.080808E-9 1.516538E+0 6.851951E-1 2.941328E+0 8.181818E-9 1.516537E+0 6.868522E-1 2.941320E+0 8.282828E-9 1.516532E+0 6.874930E-1 2.941325E+0 8.383838E-9 1.516526E+0 6.879168E-1 2.941333E+0 8.484848E-9 1.516520E+0 6.883406E-1 2.941341E+0 8.585859E-9 1.516514E+0 6.887644E-1 2.941349E+0 8.686869E-9 1.516515E+0 6.891841E-1 2.941357E+0 8.787879E-9 1.516520E+0 6.895691E-1 2.941351E+0 8.888889E-9 1.516527E+0 6.899490E-1 2.941343E+0 8.989899E-9 1.516533E+0 6.903288E-1 2.941335E+0 9.090909E-9 1.516539E+0 6.907087E-1 2.941328E+0 9.191919E-9 1.516537E+0 6.910527E-1 2.941320E+0 9.292929E-9 1.516531E+0 6.910971E-1 2.941326E+0 9.393939E-9 1.516525E+0 6.911157E-1 2.941334E+0 9.494949E-9 1.516519E+0 6.911344E-1 2.941342E+0 9.595960E-9 1.516513E+0 6.911531E-1 2.941350E+0 9.696970E-9 1.516516E+0 6.911833E-1 2.941357E+0 9.797980E-9 1.516524E+0 6.913097E-1 2.941345E+0 9.898990E-9 1.516531E+0 6.914390E-1 2.941333E+0 1.000000E-8 1.516539E+0 6.915683E-1 2.941320E+0 | [Ramp] dV/dt_r 9.229E-1/6.833E-10 4.287E-1/1.208E-9 1.781E+0/3.279E-10 dV/dt_f 7.509E-1/9.445E-10 2.699E-1/1.867E-9 1.572E+0/5.071E-10 | |[End data_o | |====================================================================== [End]